|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ86 | TinyLogic(tm) UHS Dual 2-Input Exclusive-OR Gate | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz86k8x_450.ibs | [File Rev] 1.0 | [Date] 3/22/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz86 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -1.289732E+0 -1.306557E+0 -1.272259E+0 -4.900000E+0 -1.258211E+0 -1.275073E+0 -1.240698E+0 -4.800000E+0 -1.226696E+0 -1.243596E+0 -1.209140E+0 -4.700000E+0 -1.195186E+0 -1.212124E+0 -1.177587E+0 -4.600000E+0 -1.163682E+0 -1.180660E+0 -1.146039E+0 -4.500000E+0 -1.132184E+0 -1.149202E+0 -1.114495E+0 -4.400000E+0 -1.100692E+0 -1.117752E+0 -1.082957E+0 -4.300000E+0 -1.069207E+0 -1.086309E+0 -1.051424E+0 -4.200000E+0 -1.037729E+0 -1.054875E+0 -1.019897E+0 -4.100000E+0 -1.006258E+0 -1.023449E+0 -9.883762E-1 -4.000000E+0 -9.747959E-1 -9.920325E-1 -9.568620E-1 -3.900000E+0 -9.433421E-1 -9.606259E-1 -9.253548E-1 -3.800000E+0 -9.118973E-1 -9.292297E-1 -8.938552E-1 -3.700000E+0 -8.804624E-1 -8.978447E-1 -8.623636E-1 -3.600000E+0 -8.490379E-1 -8.664717E-1 -8.308807E-1 -3.500000E+0 -8.176247E-1 -8.351116E-1 -7.994072E-1 -3.400000E+0 -7.862236E-1 -8.037652E-1 -7.679437E-1 -3.300000E+0 -7.548356E-1 -7.724338E-1 -7.364912E-1 -3.200000E+0 -7.234618E-1 -7.411184E-1 -7.050506E-1 -3.100000E+0 -6.921035E-1 -7.098206E-1 -6.736230E-1 -3.000000E+0 -6.607621E-1 -6.785418E-1 -6.422096E-1 -2.900000E+0 -6.294392E-1 -6.472838E-1 -6.108119E-1 -2.800000E+0 -5.981367E-1 -6.160486E-1 -5.794315E-1 -2.700000E+0 -5.668568E-1 -5.848386E-1 -5.480703E-1 -2.600000E+0 -5.356019E-1 -5.536565E-1 -5.167307E-1 -2.500000E+0 -5.043752E-1 -5.225055E-1 -4.854153E-1 -2.400000E+0 -4.731800E-1 -4.913892E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -4.603122E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -4.292798E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -3.982985E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -3.673763E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -3.365235E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -3.057527E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135226E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385114E-11 2.037970E-9 9.618972E-13 3.000000E-1 1.540390E-10 2.377299E-8 1.380895E-12 4.000000E-1 5.642576E-9 8.448151E-8 3.124168E-12 5.000000E-1 4.969644E-8 1.639817E-7 1.954583E-10 6.000000E-1 1.257852E-7 2.508254E-7 1.401653E-8 7.000000E-1 2.121080E-7 3.411900E-7 7.873894E-8 8.000000E-1 3.023950E-7 4.334651E-7 1.628880E-7 9.000000E-1 3.946619E-7 5.269049E-7 2.524412E-7 1.000000E+0 4.881190E-7 6.211440E-7 3.443366E-7 1.100000E+0 5.823639E-7 7.159654E-7 4.375185E-7 1.200000E+0 6.771621E-7 8.112229E-7 5.315225E-7 1.300000E+0 7.723707E-7 9.068165E-7 6.260961E-7 1.400000E+0 8.678934E-7 1.002674E-6 7.210946E-7 1.500000E+0 9.636650E-7 1.098744E-6 8.164253E-7 1.600000E+0 1.059638E-6 1.194987E-6 9.120253E-7 1.700000E+0 1.155779E-6 1.291375E-6 1.007849E-6 1.800000E+0 1.252058E-6 1.387885E-6 1.103863E-6 1.900000E+0 1.348456E-6 1.484503E-6 1.200041E-6 2.000000E+0 1.444956E-6 1.581188E-6 1.296361E-6 2.100000E+0 1.541545E-6 1.672232E-6 1.392808E-6 2.200000E+0 1.638198E-6 1.776488E-6 1.489368E-6 2.300000E+0 1.733371E-6 1.876954E-6 1.586030E-6 2.400000E+0 1.810504E-6 1.976869E-6 1.682787E-6 2.500000E+0 1.930966E-6 2.076781E-6 1.778730E-6 2.600000E+0 2.033277E-6 2.176688E-6 1.869057E-6 2.700000E+0 2.134388E-6 2.276575E-6 1.941172E-6 2.800000E+0 2.235403E-6 2.376429E-6 2.072350E-6 2.900000E+0 2.336391E-6 2.476236E-6 2.177401E-6 3.000000E+0 2.437335E-6 2.575986E-6 2.280055E-6 3.100000E+0 2.538218E-6 2.675668E-6 2.382335E-6 3.200000E+0 2.639025E-6 2.775270E-6 2.484564E-6 3.300000E+0 2.739739E-6 2.874783E-6 2.586746E-6 3.400000E+0 2.840347E-6 2.974194E-6 2.688864E-6 3.500000E+0 2.940832E-6 3.073494E-6 2.790900E-6 3.600000E+0 3.041177E-6 3.172663E-6 2.892835E-6 3.700000E+0 3.141366E-6 3.271736E-6 2.994651E-6 3.800000E+0 3.241379E-6 3.370822E-6 3.096326E-6 3.900000E+0 3.341198E-6 3.469935E-6 3.197838E-6 4.000000E+0 3.440798E-6 3.569073E-6 3.299159E-6 4.100000E+0 3.540154E-6 3.668236E-6 3.400259E-6 4.200000E+0 3.639446E-6 3.767422E-6 3.501104E-6 4.300000E+0 3.738756E-6 3.866630E-6 3.601652E-6 4.400000E+0 3.838083E-6 3.965858E-6 3.701854E-6 4.500000E+0 3.937428E-6 4.065107E-6 3.801632E-6 4.600000E+0 4.036789E-6 4.164376E-6 3.901123E-6 4.700000E+0 4.136165E-6 4.263663E-6 4.000617E-6 4.800000E+0 4.235557E-6 4.362968E-6 4.100123E-6 4.900000E+0 4.334963E-6 4.462290E-6 4.199642E-6 5.000000E+0 4.434382E-6 4.561629E-6 4.299171E-6 | [POWER Clamp] 0.0 4.434382E-6 4.065107E-6 4.796969E-6 -10.000000E-2 4.533814E-6 4.164376E-6 4.896556E-6 -2.000000E-1 4.633259E-6 4.263663E-6 4.996152E-6 -3.000000E-1 4.732715E-6 4.362968E-6 5.095755E-6 -4.000000E-1 4.832183E-6 4.462290E-6 5.195366E-6 -5.000000E-1 4.931662E-6 4.561629E-6 5.294984E-6 -6.000000E-1 5.031152E-6 4.660984E-6 5.394610E-6 -7.000000E-1 5.130652E-6 4.760355E-6 5.494242E-6 -8.000000E-1 5.230161E-6 4.859742E-6 5.593880E-6 -9.000000E-1 5.329680E-6 4.959143E-6 5.693526E-6 -1.000000E+0 5.429209E-6 5.058559E-6 5.793177E-6 -1.100000E+0 5.528746E-6 5.157990E-6 5.892834E-6 -1.200000E+0 5.628292E-6 5.257435E-6 5.992497E-6 -1.300000E+0 5.727846E-6 5.356894E-6 6.092166E-6 -1.400000E+0 5.827408E-6 5.456366E-6 6.191840E-6 -1.500000E+0 5.926979E-6 5.555852E-6 6.291519E-6 -1.600000E+0 6.026556E-6 5.655352E-6 6.391203E-6 -1.700000E+0 6.126141E-6 5.754865E-6 6.490892E-6 -1.800000E+0 6.225734E-6 5.854391E-6 6.590586E-6 -1.900000E+0 6.325333E-6 5.953930E-6 6.690284E-6 -2.000000E+0 6.424939E-6 6.053482E-6 6.789987E-6 -2.100000E+0 6.524552E-6 6.153047E-6 6.889694E-6 -2.200000E+0 6.624171E-6 6.252625E-6 6.989406E-6 -2.300000E+0 6.723796E-6 6.352216E-6 7.089121E-6 -2.400000E+0 6.823428E-6 6.451820E-6 7.188841E-6 -2.500000E+0 6.923066E-6 6.551437E-6 7.288564E-6 -2.600000E+0 7.022709E-6 6.651067E-6 7.388291E-6 -2.700000E+0 7.122359E-6 6.750710E-6 7.488022E-6 -2.800000E+0 7.222014E-6 6.850366E-6 7.587756E-6 -2.900000E+0 7.321675E-6 6.950036E-6 7.687494E-6 -3.000000E+0 7.421341E-6 7.049719E-6 7.787235E-6 -3.100000E+0 7.521012E-6 7.149415E-6 7.886980E-6 -3.200000E+0 7.620689E-6 7.249125E-6 7.986728E-6 -3.300000E+0 7.720371E-6 7.348849E-6 8.086479E-6 -3.400000E+0 7.820058E-6 7.448586E-6 8.186233E-6 -3.500000E+0 7.919750E-6 7.548338E-6 8.285990E-6 -3.600000E+0 8.019447E-6 7.648103E-6 8.385750E-6 -3.700000E+0 8.119149E-6 7.747883E-6 8.485512E-6 -3.800000E+0 8.218855E-6 7.847678E-6 8.585278E-6 -3.900000E+0 8.318567E-6 7.947487E-6 8.685046E-6 -4.000000E+0 8.418283E-6 8.047311E-6 8.784817E-6 -4.100000E+0 8.518003E-6 8.147150E-6 8.884591E-6 -4.200000E+0 8.617728E-6 8.247004E-6 8.984367E-6 -4.300000E+0 8.717458E-6 8.346874E-6 9.084146E-6 -4.400000E+0 8.817192E-6 8.446760E-6 9.183927E-6 -4.500000E+0 8.916931E-6 8.546662E-6 9.283710E-6 -4.600000E+0 9.016674E-6 8.646580E-6 9.383496E-6 -4.700000E+0 9.116422E-6 8.746514E-6 9.483285E-6 -4.800000E+0 9.216174E-6 8.846465E-6 9.583075E-6 -4.900000E+0 9.315930E-6 8.946434E-6 9.682868E-6 -5.000000E+0 9.415690E-6 9.046419E-6 9.782663E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 3.506596E-1 2.910439E-1 4.136809E-1 -4.800000E+0 3.533513E-1 2.900920E-1 4.303314E-1 -4.700000E+0 3.564280E-1 2.894116E-1 4.423265E-1 -4.500000E+0 3.719418E-1 2.876118E-1 4.874542E-1 -4.400000E+0 3.925900E-1 2.875499E-1 5.486817E-1 -4.200000E+0 4.356622E-1 3.086898E-1 5.667324E-1 -4.100000E+0 4.325359E-1 3.300996E-1 5.586859E-1 -3.900000E+0 4.191650E-1 3.302302E-1 5.396744E-1 -3.800000E+0 4.113359E-1 3.248908E-1 5.293385E-1 -3.600000E+0 3.943743E-1 3.120882E-1 5.074433E-1 -3.500000E+0 3.853648E-1 3.050216E-1 4.959586E-1 -3.300000E+0 3.664375E-1 2.899213E-1 4.720070E-1 -3.200000E+0 3.565455E-1 2.819566E-1 4.595417E-1 -3.000000E+0 3.358754E-1 2.652884E-1 4.335225E-1 -2.900000E+0 3.251084E-1 2.565907E-1 4.202194E-1 -2.700000E+0 3.033518E-1 2.385600E-1 3.933084E-1 -2.600000E+0 2.924011E-1 2.294685E-1 3.797032E-1 -2.400000E+0 2.703679E-1 2.112796E-1 3.521998E-1 -2.300000E+0 2.592902E-1 2.021880E-1 3.383051E-1 -2.100000E+0 2.370254E-1 1.840230E-1 3.102396E-1 -2.000000E+0 2.258439E-1 1.749548E-1 2.960741E-1 -1.800000E+0 2.033981E-1 1.568606E-1 2.674940E-1 -1.700000E+0 1.921405E-1 1.478403E-1 2.530879E-1 -1.500000E+0 1.695744E-1 1.298684E-1 2.240717E-1 -1.400000E+0 1.582744E-1 1.209235E-1 2.094764E-1 -1.200000E+0 1.356649E-1 1.031331E-1 1.801609E-1 -1.100000E+0 1.243674E-1 9.429578E-2 1.654675E-1 -9.000000E-1 1.018264E-1 7.676311E-2 1.361094E-1 -8.000000E-1 9.059696E-2 6.808115E-2 1.214182E-1 -6.000000E-1 6.799940E-2 5.082460E-2 9.162777E-2 -5.000000E-1 5.660475E-2 4.219589E-2 7.656836E-2 -3.000000E-1 3.383760E-2 2.501009E-2 4.616710E-2 -2.000000E-1 2.249897E-2 1.654763E-2 3.084263E-2 0.0 4.434510E-6 4.064335E-6 4.797536E-6 2.000000E-1 -2.181373E-2 -1.579433E-2 -3.033231E-2 3.000000E-1 -3.233876E-2 -2.336129E-2 -4.504819E-2 5.000000E-1 -5.261100E-2 -3.782563E-2 -7.355642E-2 6.000000E-1 -6.235434E-2 -4.472096E-2 -8.734158E-2 8.000000E-1 -8.104592E-2 -5.783286E-2 -1.139563E-1 9.000000E-1 -8.999037E-2 -6.404741E-2 -1.267788E-1 1.100000E+0 -1.070673E-1 -7.578878E-2 -1.514373E-1 1.200000E+0 -1.151961E-1 -8.131363E-2 -1.632666E-1 1.400000E+0 -1.306255E-1 -9.166685E-2 -1.859091E-1 1.500000E+0 -1.379226E-1 -9.649333E-2 -1.967160E-1 1.700000E+0 -1.516730E-1 -1.054415E-1 -2.172863E-1 1.800000E+0 -1.581230E-1 -1.095614E-1 -2.270438E-1 2.000000E+0 -1.701648E-1 -1.170888E-1 -2.454900E-1 2.100000E+0 -1.757535E-1 -1.204949E-1 -2.541734E-1 2.300000E+0 -1.860596E-1 -1.265886E-1 -2.704488E-1 2.400000E+0 -1.907745E-1 -1.292757E-1 -2.780364E-1 2.600000E+0 -1.993226E-1 -1.339312E-1 -2.921012E-1 2.700000E+0 -2.031546E-1 -1.359021E-1 -2.985751E-1 2.900000E+0 -2.099346E-1 -1.391479E-1 -3.103994E-1 3.000000E+0 -2.128855E-1 -1.404394E-1 -3.157486E-1 3.200000E+0 -2.179306E-1 -1.424469E-1 -3.253247E-1 3.300000E+0 -2.200452E-1 -1.432208E-1 -3.295581E-1 3.500000E+0 -2.235607E-1 -1.444784E-1 -3.369575E-1 3.600000E+0 -2.250270E-1 -1.450173E-1 -3.401571E-1 3.800000E+0 -2.275608E-1 -1.459975E-1 -3.456867E-1 3.900000E+0 -2.286882E-1 -1.464556E-1 -3.480790E-1 4.100000E+0 -2.307573E-1 -1.473277E-1 -3.522651E-1 4.200000E+0 -2.317198E-1 -1.477459E-1 -3.541079E-1 4.400000E+0 -2.335301E-1 -1.485528E-1 -3.573912E-1 4.500000E+0 -2.343851E-1 -1.489431E-1 -3.588623E-1 4.700000E+0 -2.360079E-1 -1.497000E-1 -3.615240E-1 4.800000E+0 -2.367796E-1 -1.500717E-1 -3.627342E-1 5.000000E+0 -2.382516E-1 -1.512735E-1 -3.649524E-1 5.200000E+0 -2.396371E-1 -1.603366E-1 -3.669424E-1 5.300000E+0 -2.403013E-1 -1.790391E-1 -3.678646E-1 5.500000E+0 -2.418279E-1 -2.390868E-1 -3.695840E-1 5.600000E+0 -2.438709E-1 -2.730915E-1 -3.703881E-1 5.800000E+0 -2.571581E-1 -3.440740E-1 -3.718999E-1 5.900000E+0 -2.794314E-1 -3.804350E-1 -3.726185E-1 6.100000E+0 -3.453968E-1 -4.541959E-1 -3.754080E-1 6.200000E+0 -3.817217E-1 -4.914536E-1 -3.801143E-1 6.400000E+0 -4.567463E-1 -5.665109E-1 -3.972228E-1 6.500000E+0 -4.949335E-1 -6.042569E-1 -4.211238E-1 6.700000E+0 -5.720808E-1 -6.800902E-1 -4.920087E-1 6.800000E+0 -6.109241E-1 -7.181510E-1 -5.304439E-1 7.000000E+0 -6.889754E-1 -7.945106E-1 -6.092007E-1 7.100000E+0 -7.281393E-1 -8.327937E-1 -6.490845E-1 7.300000E+0 -8.066673E-1 -9.095353E-1 -7.293885E-1 7.400000E+0 -8.460095E-1 -9.479833E-1 -7.697148E-1 7.600000E+0 -9.248090E-1 -1.025013E+0 -8.505792E-1 7.700000E+0 -9.642537E-1 -1.063586E+0 -8.910829E-1 7.900000E+0 -1.043207E+0 -1.140836E+0 -9.721753E-1 8.000000E+0 -1.082708E+0 -1.179507E+0 -1.012748E+0 8.200000E+0 -1.161739E+0 -1.256927E+0 -1.093914E+0 8.300000E+0 -1.201264E+0 -1.295672E+0 -1.134499E+0 8.500000E+0 -1.280321E+0 -1.373223E+0 -1.215655E+0 8.600000E+0 -1.319848E+0 -1.412024E+0 -1.256221E+0 8.800000E+0 -1.398891E+0 -1.489673E+0 -1.337314E+0 8.900000E+0 -1.438403E+0 -1.528516E+0 -1.377838E+0 9.100000E+0 -1.517402E+0 -1.606235E+0 -1.458834E+0 9.200000E+0 -1.556886E+0 -1.645109E+0 -1.499303E+0 9.400000E+0 -1.635818E+0 -1.722876E+0 -1.580177E+0 9.500000E+0 -1.675264E+0 -1.761768E+0 -1.620581E+0 9.700000E+0 -1.754110E+0 -1.839563E+0 -1.701316E+0 9.800000E+0 -1.793509E+0 -1.878465E+0 -1.741647E+0 1.000000E+1 -1.872254E+0 -1.956272E+0 -1.822230E+0 | [Pulldown] -5.000000E+0 -1.564971E+0 -1.564692E+0 -1.595466E+0 -4.800000E+0 -1.485826E+0 -1.486023E+0 -1.505863E+0 -4.700000E+0 -1.446204E+0 -1.446511E+0 -1.448771E+0 -4.500000E+0 -1.365649E+0 -1.366824E+0 -1.324509E+0 -4.400000E+0 -1.323428E+0 -1.326497E+0 -1.269490E+0 -4.200000E+0 -1.221878E+0 -1.244250E+0 -1.175696E+0 -4.100000E+0 -1.161266E+0 -1.201656E+0 -1.132397E+0 -3.900000E+0 -1.049364E+0 -1.106945E+0 -1.048443E+0 -3.800000E+0 -1.003458E+0 -1.048063E+0 -1.007270E+0 -3.600000E+0 -9.212093E-1 -9.380246E-1 -9.261185E-1 -3.500000E+0 -8.821804E-1 -8.943928E-1 -8.861106E-1 -3.300000E+0 -8.066561E-1 -8.174691E-1 -8.073286E-1 -3.200000E+0 -7.699472E-1 -7.811097E-1 -7.686484E-1 -3.000000E+0 -6.984598E-1 -7.108452E-1 -6.930914E-1 -2.900000E+0 -6.637125E-1 -6.766976E-1 -6.564637E-1 -2.700000E+0 -5.956256E-1 -6.098634E-1 -5.855029E-1 -2.600000E+0 -5.619963E-1 -5.768404E-1 -5.505539E-1 -2.400000E+0 -4.954987E-1 -5.114115E-1 -4.818718E-1 -2.300000E+0 -4.626404E-1 -4.789390E-1 -4.480161E-1 -2.100000E+0 -3.976975E-1 -4.143907E-1 -3.829119E-1 -2.000000E+0 -3.655460E-1 -3.823613E-1 -3.509303E-1 -1.800000E+0 -3.021195E-1 -3.189982E-1 -2.874701E-1 -1.700000E+0 -2.710878E-1 -2.877910E-1 -2.568649E-1 -1.500000E+0 -2.115332E-1 -2.268449E-1 -2.035671E-1 -1.400000E+0 -1.837015E-1 -1.973513E-1 -1.858352E-1 -1.200000E+0 -1.383486E-1 -1.415491E-1 -1.581666E-1 -1.100000E+0 -1.243486E-1 -1.170802E-1 -1.447017E-1 -9.000000E-1 -1.009169E-1 -8.510414E-2 -1.184395E-1 -8.000000E-1 -8.967534E-2 -7.487723E-2 -1.055541E-1 -6.000000E-1 -6.751878E-2 -5.590846E-2 -7.967441E-2 -5.000000E-1 -5.640423E-2 -4.660500E-2 -6.661071E-2 -3.000000E-1 -3.399976E-2 -2.797818E-2 -4.022136E-2 -2.000000E-1 -2.271410E-2 -1.864764E-2 -2.689780E-2 0.0 -8.585422E-11 -1.758404E-10 -9.176107E-11 2.000000E-1 2.228932E-2 1.805816E-2 2.663676E-2 3.000000E-1 3.303889E-2 2.666201E-2 3.962051E-2 5.000000E-1 5.370103E-2 4.298819E-2 6.486300E-2 6.000000E-1 6.359493E-2 5.069897E-2 7.709832E-2 8.000000E-1 8.246240E-2 6.518969E-2 1.007358E-1 9.000000E-1 9.141796E-2 7.196031E-2 1.121125E-1 1.100000E+0 1.083291E-1 8.453103E-2 1.339151E-1 1.200000E+0 1.162677E-1 9.032421E-2 1.443134E-1 1.400000E+0 1.310690E-1 1.009101E-1 1.640312E-1 1.500000E+0 1.379149E-1 1.056964E-1 1.733195E-1 1.700000E+0 1.504504E-1 1.142374E-1 1.906677E-1 1.800000E+0 1.561173E-1 1.179815E-1 1.986864E-1 2.000000E+0 1.661735E-1 1.243795E-1 2.132813E-1 2.100000E+0 1.705207E-1 1.270155E-1 2.197871E-1 2.300000E+0 1.777311E-1 1.311506E-1 2.309829E-1 2.400000E+0 1.805624E-1 1.326849E-1 2.355709E-1 2.600000E+0 1.847659E-1 1.349000E-1 2.426057E-1 2.700000E+0 1.862564E-1 1.356876E-1 2.451301E-1 2.900000E+0 1.883892E-1 1.368504E-1 2.486762E-1 3.000000E+0 1.891602E-1 1.372894E-1 2.499135E-1 3.200000E+0 1.903346E-1 1.379862E-1 2.517286E-1 3.300000E+0 1.907946E-1 1.382701E-1 2.524136E-1 3.500000E+0 1.915497E-1 1.387507E-1 2.535049E-1 3.600000E+0 1.918673E-1 1.389583E-1 2.539519E-1 3.800000E+0 1.924193E-1 1.393267E-1 2.547134E-1 3.900000E+0 1.926635E-1 1.394926E-1 2.550447E-1 4.100000E+0 1.931055E-1 1.397969E-1 2.556362E-1 4.200000E+0 1.933081E-1 1.399380E-1 2.559042E-1 4.400000E+0 1.936858E-1 1.402043E-1 2.563993E-1 4.500000E+0 1.938643E-1 1.403317E-1 2.566307E-1 4.700000E+0 1.942085E-1 1.405817E-1 2.570721E-1 4.800000E+0 1.943784E-1 1.407081E-1 2.572869E-1 5.000000E+0 1.947282E-1 1.409987E-1 2.577200E-1 5.200000E+0 1.951192E-1 1.414531E-1 2.581896E-1 5.300000E+0 1.953448E-1 1.418154E-1 2.584545E-1 5.500000E+0 1.958970E-1 1.435549E-1 2.590914E-1 5.600000E+0 1.962599E-1 1.449405E-1 2.594877E-1 5.800000E+0 1.973569E-1 1.484759E-1 2.605111E-1 5.900000E+0 1.983023E-1 1.505621E-1 2.611739E-1 6.100000E+0 2.021856E-1 1.552726E-1 2.629034E-1 6.200000E+0 2.049544E-1 1.578731E-1 2.640203E-1 6.400000E+0 2.117800E-1 1.635306E-1 2.671119E-1 6.500000E+0 2.157532E-1 1.665813E-1 2.697647E-1 6.700000E+0 2.246854E-1 1.731201E-1 2.787391E-1 6.800000E+0 2.296085E-1 1.766068E-1 2.845463E-1 7.000000E+0 2.403029E-1 1.840077E-1 2.981303E-1 7.100000E+0 2.460523E-1 1.879157E-1 3.057434E-1 7.300000E+0 2.583005E-1 1.961183E-1 3.223327E-1 7.400000E+0 2.647741E-1 2.003942E-1 3.312260E-1 7.600000E+0 2.783426E-1 2.092139E-1 3.500370E-1 7.700000E+0 2.853983E-1 2.136940E-1 3.598924E-1 7.900000E+0 2.999248E-1 2.224120E-1 3.803485E-1 8.000000E+0 3.073279E-1 2.261904E-1 3.908853E-1 8.200000E+0 3.221699E-1 2.228997E-1 4.123991E-1 8.300000E+0 3.294433E-1 2.191142E-1 4.232937E-1 8.500000E+0 3.425311E-1 2.275012E-1 4.450941E-1 8.600000E+0 3.456964E-1 2.332344E-1 4.558481E-1 8.800000E+0 3.301530E-1 2.458289E-1 4.763285E-1 8.900000E+0 3.354529E-1 2.525322E-1 4.851591E-1 9.100000E+0 3.499834E-1 2.665943E-1 4.675410E-1 9.200000E+0 3.582637E-1 2.739148E-1 4.542708E-1 9.400000E+0 3.757730E-1 2.890592E-1 4.693254E-1 9.500000E+0 3.848636E-1 2.968571E-1 4.786649E-1 9.700000E+0 4.035518E-1 3.128446E-1 4.986927E-1 9.800000E+0 4.131078E-1 3.210121E-1 5.091302E-1 1.000000E+1 4.325632E-1 3.376418E-1 5.305555E-1 | [Ramp] dV/dt_r 2.504E+0/8.310E-10 2.099E+0/1.228E-9 2.899E+0/6.041E-10 dV/dt_f 2.532E+0/8.881E-10 2.166E+0/1.393E-9 2.880E+0/6.134E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999966E+0 4.499960E+0 5.499973E+0 2.020202E-10 4.999983E+0 4.499996E+0 5.499974E+0 4.040404E-10 5.000026E+0 4.500006E+0 5.499991E+0 6.060606E-10 4.999968E+0 4.500098E+0 5.499319E+0 8.080808E-10 4.993741E+0 4.497667E+0 5.500500E+0 1.010101E-9 5.014122E+0 4.490435E+0 5.404140E+0 1.212121E-9 4.911464E+0 4.510514E+0 5.052269E+0 1.414141E-9 4.727726E+0 4.497981E+0 3.975833E+0 1.616162E-9 4.413345E+0 4.361975E+0 2.884262E+0 1.818182E-9 3.738597E+0 4.251672E+0 2.203762E+0 2.020202E-9 3.047510E+0 4.080716E+0 1.777930E+0 2.222222E-9 2.391173E+0 3.753570E+0 1.353830E+0 2.424242E-9 1.943267E+0 3.324451E+0 1.101820E+0 2.626263E-9 1.596239E+0 2.899009E+0 1.015127E+0 2.828283E-9 1.386701E+0 2.498179E+0 9.633835E-1 3.030303E-9 1.220169E+0 2.097349E+0 9.139315E-1 3.232323E-9 1.130216E+0 1.829428E+0 8.881110E-1 3.434343E-9 1.070663E+0 1.631513E+0 8.678997E-1 3.636364E-9 1.029524E+0 1.451947E+0 8.503955E-1 3.838384E-9 9.976073E-1 1.355978E+0 8.366334E-1 4.040404E-9 9.729504E-1 1.260009E+0 8.235462E-1 4.242424E-9 9.535933E-1 1.204889E+0 8.156908E-1 4.444444E-9 9.353775E-1 1.166862E+0 8.088950E-1 4.646465E-9 9.223716E-1 1.131519E+0 8.023555E-1 4.848485E-9 9.098073E-1 1.105162E+0 7.961053E-1 5.050505E-9 8.996966E-1 1.078804E+0 7.902503E-1 5.252525E-9 8.910392E-1 1.060978E+0 7.868512E-1 5.454545E-9 8.828840E-1 1.045920E+0 7.838644E-1 5.656566E-9 8.765325E-1 1.031535E+0 7.806207E-1 5.858586E-9 8.703106E-1 1.018882E+0 7.771397E-1 6.060606E-9 8.651510E-1 1.006228E+0 7.739529E-1 6.262626E-9 8.604959E-1 9.974065E-1 7.722932E-1 6.464646E-9 8.561212E-1 9.895126E-1 7.708371E-1 6.666667E-9 8.525661E-1 9.818618E-1 7.689842E-1 6.868687E-9 8.490584E-1 9.747048E-1 7.668317E-1 7.070707E-9 8.461026E-1 9.675477E-1 7.649203E-1 7.272727E-9 8.433529E-1 9.625541E-1 7.640837E-1 7.474747E-9 8.407824E-1 9.579275E-1 7.633534E-1 7.676768E-9 8.386482E-1 9.533859E-1 7.621968E-1 7.878788E-9 8.365328E-1 9.489832E-1 7.607787E-1 8.080808E-9 8.347274E-1 9.445805E-1 7.595667E-1 8.282828E-9 8.330104E-1 9.415506E-1 7.591610E-1 8.484848E-9 8.314186E-1 9.386649E-1 7.588073E-1 8.686869E-9 8.300850E-1 9.357974E-1 7.580377E-1 8.888889E-9 8.287584E-1 9.329542E-1 7.570631E-1 9.090909E-9 8.276102E-1 9.301110E-1 7.562684E-1 9.292929E-9 8.264991E-1 9.282023E-1 7.561001E-1 9.494949E-9 8.254814E-1 9.263376E-1 7.559510E-1 9.696970E-9 8.246289E-1 9.244575E-1 7.554120E-1 9.898990E-9 8.237779E-1 9.225609E-1 7.547211E-1 1.010101E-8 8.230267E-1 9.206676E-1 7.541902E-1 1.030303E-8 8.222893E-1 9.194385E-1 7.541533E-1 1.050505E-8 8.216263E-1 9.182094E-1 7.541107E-1 1.070707E-8 8.210733E-1 9.169450E-1 7.537219E-1 1.090909E-8 8.205221E-1 9.156494E-1 7.532207E-1 1.111111E-8 8.200187E-1 9.143801E-1 7.528741E-1 1.131313E-8 8.195211E-1 9.135622E-1 7.528977E-1 1.151515E-8 8.190849E-1 9.127443E-1 7.529070E-1 1.171717E-8 8.187228E-1 9.118775E-1 7.526214E-1 1.191919E-8 8.183622E-1 9.109754E-1 7.522503E-1 1.212121E-8 8.180190E-1 9.101108E-1 7.520259E-1 1.232323E-8 8.176778E-1 9.095660E-1 7.520800E-1 1.252525E-8 8.173897E-1 9.090213E-1 7.521140E-1 1.272727E-8 8.171541E-1 9.084171E-1 7.518983E-1 1.292929E-8 8.169182E-1 9.077779E-1 7.516190E-1 1.313131E-8 8.166806E-1 9.071820E-1 7.514765E-1 1.333333E-8 8.164428E-1 9.068220E-1 7.515437E-1 1.353535E-8 8.162520E-1 9.064619E-1 7.515871E-1 1.373737E-8 8.160992E-1 9.060334E-1 7.514203E-1 1.393939E-8 8.159443E-1 9.055725E-1 7.512071E-1 1.414141E-8 8.157783E-1 9.051583E-1 7.511203E-1 1.434343E-8 8.156114E-1 9.049249E-1 7.511912E-1 1.454545E-8 8.154857E-1 9.046916E-1 7.512363E-1 1.474747E-8 8.153873E-1 9.043813E-1 7.511039E-1 1.494949E-8 8.152851E-1 9.040426E-1 7.509387E-1 1.515152E-8 8.151673E-1 9.037531E-1 7.508893E-1 1.535354E-8 8.150484E-1 9.036076E-1 7.509581E-1 1.555556E-8 8.149661E-1 9.034621E-1 7.510005E-1 1.575758E-8 8.149033E-1 9.032308E-1 7.508936E-1 1.595960E-8 8.148355E-1 9.029754E-1 7.507641E-1 1.616162E-8 8.147512E-1 9.027723E-1 7.507397E-1 1.636364E-8 8.146658E-1 9.026885E-1 7.508031E-1 1.656566E-8 8.146140E-1 9.026047E-1 7.508404E-1 1.676768E-8 8.145764E-1 9.024255E-1 7.507527E-1 1.696970E-8 8.145317E-1 9.022268E-1 7.506506E-1 1.717172E-8 8.144683E-1 9.020843E-1 7.506432E-1 1.737374E-8 8.144039E-1 9.020440E-1 7.507004E-1 1.757576E-8 8.143727E-1 9.020037E-1 7.507325E-1 1.777778E-8 8.143524E-1 9.018610E-1 7.506595E-1 1.797980E-8 8.143236E-1 9.017044E-1 7.505780E-1 1.818182E-8 8.142760E-1 9.016071E-1 7.505814E-1 1.838384E-8 8.142277E-1 9.015967E-1 7.506317E-1 1.858586E-8 8.142102E-1 9.015863E-1 7.506581E-1 1.878788E-8 8.142002E-1 9.014640E-1 7.505970E-1 1.898990E-8 8.141806E-1 9.013333E-1 7.505316E-1 1.919192E-8 8.141428E-1 9.012667E-1 7.505418E-1 1.939394E-8 8.141046E-1 9.012768E-1 7.505852E-1 1.959596E-8 8.140977E-1 9.012869E-1 7.506054E-1 1.979798E-8 8.140960E-1 9.011644E-1 7.505488E-1 2.000000E-8 8.140539E-1 9.010392E-1 7.504912E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.173249E+0 3.500420E+0 4.831315E+0 2.020202E-10 4.173265E+0 3.500455E+0 4.831314E+0 4.040404E-10 4.173288E+0 3.500434E+0 4.831323E+0 6.060606E-10 4.173183E+0 3.500437E+0 4.830734E+0 8.080808E-10 4.168480E+0 3.498448E+0 4.833633E+0 1.010101E-9 4.190780E+0 3.495867E+0 4.603838E+0 1.212121E-9 3.911734E+0 3.517791E+0 2.509755E+0 1.414141E-9 2.760896E+0 3.412945E+0 3.444342E-1 1.616162E-9 1.128203E+0 2.881210E+0 2.812964E-2 1.818182E-9 3.192856E-1 1.908823E+0 1.854460E-2 2.020202E-9 5.293239E-2 1.063351E+0 1.189587E-2 2.222222E-9 2.005112E-2 4.704319E-1 8.881317E-3 2.424242E-9 1.544344E-2 2.009736E-1 7.797242E-3 2.626263E-9 1.176274E-2 6.389605E-2 6.897867E-3 2.828283E-9 8.481401E-3 3.286974E-2 6.031661E-3 3.030303E-9 7.021923E-3 1.471511E-2 5.482058E-3 3.232323E-9 6.171301E-3 1.292054E-2 4.994570E-3 3.434343E-9 5.348857E-3 1.112598E-2 4.562451E-3 3.636364E-9 4.833599E-3 8.938498E-3 4.196728E-3 3.838384E-9 4.400005E-3 6.561840E-3 3.838467E-3 4.040404E-9 4.010973E-3 4.837506E-3 3.532181E-3 4.242424E-9 3.689700E-3 4.983165E-3 3.234743E-3 4.444444E-9 3.375871E-3 4.527256E-3 2.971232E-3 4.646465E-9 3.125625E-3 4.056831E-3 2.741012E-3 4.848485E-9 2.889486E-3 3.654912E-3 2.515827E-3 5.050505E-9 2.668887E-3 3.325014E-3 2.318124E-3 5.252525E-9 2.467533E-3 3.011342E-3 2.124370E-3 5.454545E-9 2.271250E-3 2.791593E-3 1.954880E-3 5.656566E-9 2.110736E-3 2.586510E-3 1.804866E-3 5.858586E-9 1.956626E-3 2.392766E-3 1.658491E-3 6.060606E-9 1.812016E-3 2.208780E-3 1.528389E-3 6.262626E-9 1.677029E-3 2.033885E-3 1.400188E-3 6.464646E-9 1.546200E-3 1.903124E-3 1.289854E-3 6.666667E-9 1.440458E-3 1.777788E-3 1.191199E-3 6.868687E-9 1.338163E-3 1.654932E-3 1.095086E-3 7.070707E-9 1.241312E-3 1.533816E-3 1.008571E-3 7.272727E-9 1.148973E-3 1.419309E-3 9.229125E-4 7.474747E-9 1.060094E-3 1.332431E-3 8.510803E-4 7.676768E-9 9.895031E-4 1.248032E-3 7.865397E-4 7.878788E-9 9.206840E-4 1.164869E-3 7.236785E-4 8.080808E-9 8.548770E-4 1.082409E-3 6.662902E-4 8.282828E-9 7.911055E-4 1.004675E-3 6.092358E-4 8.484848E-9 7.302692E-4 9.442946E-4 5.623068E-4 8.686869E-9 6.832865E-4 8.848939E-4 5.196205E-4 8.888889E-9 6.370984E-4 8.273971E-4 4.781191E-4 9.090909E-9 5.916153E-4 7.707658E-4 4.400054E-4 9.292929E-9 5.465173E-4 7.174063E-4 4.020011E-4 9.494949E-9 5.041037E-4 6.747511E-4 3.714978E-4 9.696970E-9 4.731597E-4 6.323448E-4 3.434323E-4 9.898990E-9 4.424321E-4 5.920574E-4 3.160812E-4 1.010101E-8 4.113133E-4 5.525240E-4 2.905453E-4 1.030303E-8 3.800243E-4 5.157625E-4 2.650775E-4 1.050505E-8 3.510492E-4 4.867884E-4 2.453247E-4 1.070707E-8 3.301951E-4 4.578180E-4 2.270518E-4 1.090909E-8 3.093057E-4 4.290117E-4 2.091903E-4 1.111111E-8 2.870084E-4 4.002556E-4 1.921651E-4 1.131313E-8 2.641741E-4 3.740118E-4 1.753100E-4 1.151515E-8 2.439243E-4 3.532952E-4 1.620038E-4 1.171717E-8 2.306008E-4 3.326038E-4 1.495288E-4 1.191919E-8 2.171586E-4 3.123565E-4 1.376541E-4 1.212121E-8 2.014476E-4 2.922303E-4 1.267601E-4 1.232323E-8 1.849785E-4 2.742152E-4 1.160456E-4 1.252525E-8 1.709757E-4 2.599129E-4 1.074279E-4 1.272727E-8 1.621723E-4 2.455589E-4 9.924839E-5 1.292929E-8 1.531877E-4 2.306276E-4 9.147717E-5 1.313131E-8 1.419047E-4 2.155582E-4 8.424781E-5 1.333333E-8 1.299590E-4 2.026879E-4 7.716913E-5 1.353535E-8 1.204549E-4 1.929496E-4 7.130490E-5 1.373737E-8 1.150773E-4 1.830653E-4 6.566325E-5 1.393939E-8 1.094159E-4 1.719934E-4 6.044419E-5 1.414141E-8 1.010393E-4 1.606770E-4 5.568345E-5 1.434343E-8 9.200094E-5 1.513751E-4 5.105127E-5 1.454545E-8 8.525873E-5 1.444144E-4 4.720650E-5 1.474747E-8 8.166475E-5 1.372507E-4 4.348539E-5 1.494949E-8 7.782568E-5 1.287859E-4 4.005097E-5 1.515152E-8 7.209388E-5 1.200965E-4 3.687109E-5 1.535354E-8 6.598293E-5 1.137062E-4 3.377860E-5 1.555556E-8 6.154615E-5 1.095030E-4 3.111603E-5 1.575758E-8 5.898409E-5 1.048902E-4 2.850949E-5 1.595960E-8 5.613987E-5 9.811443E-5 2.617294E-5 1.616162E-8 5.146136E-5 9.103688E-5 2.403213E-5 1.636364E-8 4.649285E-5 8.638573E-5 2.205723E-5 1.656566E-8 4.364120E-5 8.362178E-5 2.076207E-5 1.676768E-8 4.272997E-5 8.046551E-5 1.953693E-5 1.696970E-8 4.140857E-5 7.554668E-5 1.802745E-5 1.717172E-8 3.777646E-5 7.044048E-5 1.635077E-5 1.737374E-8 3.387399E-5 6.724892E-5 1.481900E-5 1.757576E-8 3.177356E-5 6.526866E-5 1.379438E-5 1.777778E-8 3.102293E-5 6.279561E-5 1.280787E-5 1.797980E-8 2.989589E-5 5.839618E-5 1.149700E-5 1.818182E-8 2.689217E-5 5.385595E-5 1.003330E-5 1.838384E-8 2.374398E-5 5.162890E-5 8.959925E-6 1.858586E-8 2.278836E-5 5.058026E-5 9.075836E-6 1.878788E-8 2.316666E-5 4.910235E-5 9.247317E-6 1.898990E-8 2.282709E-5 4.613926E-5 8.251167E-6 1.919192E-8 1.926890E-5 4.311697E-5 6.822543E-6 1.939394E-8 1.558843E-5 4.172675E-5 5.958616E-6 1.959596E-8 1.498544E-5 4.099509E-5 6.614373E-6 1.979798E-8 1.588629E-5 3.936640E-5 7.297037E-6 2.000000E-8 1.678715E-5 3.495414E-5 5.354135E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 8.138578E-1 9.004611E-1 7.504786E-1 2.020202E-10 8.138177E-1 9.004494E-1 7.504658E-1 4.040404E-10 8.138254E-1 9.003819E-1 7.505310E-1 6.060606E-10 8.149702E-1 9.002109E-1 7.582005E-1 8.080808E-10 8.497323E-1 9.106953E-1 8.969541E-1 1.010101E-9 1.010961E+0 9.295285E-1 4.041054E+0 1.212121E-9 3.715462E+0 1.026182E+0 5.364340E+0 1.414141E-9 4.800445E+0 2.164033E+0 5.450327E+0 1.616162E-9 4.919610E+0 3.925226E+0 5.466043E+0 1.818182E-9 4.949658E+0 4.335107E+0 5.474818E+0 2.020202E-9 4.963065E+0 4.407944E+0 5.478861E+0 2.222222E-9 4.969465E+0 4.440724E+0 5.482820E+0 2.424242E-9 4.974938E+0 4.456740E+0 5.485718E+0 2.626263E-9 4.979287E+0 4.463523E+0 5.487895E+0 2.828283E-9 4.982074E+0 4.469130E+0 5.489946E+0 3.030303E-9 4.984773E+0 4.474477E+0 5.491192E+0 3.232323E-9 4.986700E+0 4.477809E+0 5.492425E+0 3.434343E-9 4.988483E+0 4.480853E+0 5.493444E+0 3.636364E-9 4.989955E+0 4.483325E+0 5.494347E+0 3.838384E-9 4.991075E+0 4.485256E+0 5.495181E+0 4.040404E-9 4.992160E+0 4.487102E+0 5.495711E+0 4.242424E-9 4.993020E+0 4.488465E+0 5.496236E+0 4.444444E-9 4.993843E+0 4.489768E+0 5.496700E+0 4.646465E-9 4.994520E+0 4.490857E+0 5.497137E+0 4.848485E-9 4.995062E+0 4.491779E+0 5.497528E+0 5.050505E-9 4.995587E+0 4.492658E+0 5.497768E+0 5.252525E-9 4.996027E+0 4.493342E+0 5.498005E+0 5.454545E-9 4.996454E+0 4.494004E+0 5.498236E+0 5.656566E-9 4.996799E+0 4.494562E+0 5.498466E+0 5.858586E-9 4.997081E+0 4.495056E+0 5.498661E+0 6.060606E-9 4.997355E+0 4.495523E+0 5.498771E+0 6.262626E-9 4.997595E+0 4.495895E+0 5.498880E+0 6.464646E-9 4.997831E+0 4.496258E+0 5.499005E+0 6.666667E-9 4.998016E+0 4.496565E+0 5.499133E+0 6.868687E-9 4.998171E+0 4.496844E+0 5.499236E+0 7.070707E-9 4.998321E+0 4.497106E+0 5.499286E+0 7.272727E-9 4.998459E+0 4.497319E+0 5.499335E+0 7.474747E-9 4.998596E+0 4.497528E+0 5.499407E+0 7.676768E-9 4.998701E+0 4.497705E+0 5.499485E+0 7.878788E-9 4.998791E+0 4.497869E+0 5.499540E+0 8.080808E-9 4.998879E+0 4.498023E+0 5.499561E+0 8.282828E-9 4.998959E+0 4.498150E+0 5.499581E+0 8.484848E-9 4.999038E+0 4.498275E+0 5.499628E+0 8.686869E-9 4.999102E+0 4.498382E+0 5.499679E+0 8.888889E-9 4.999158E+0 4.498482E+0 5.499711E+0 9.090909E-9 4.999213E+0 4.498576E+0 5.499717E+0 9.292929E-9 4.999263E+0 4.498658E+0 5.499723E+0 9.494949E-9 4.999312E+0 4.498739E+0 5.499756E+0 9.696970E-9 4.999351E+0 4.498804E+0 5.499789E+0 9.898990E-9 4.999386E+0 4.498866E+0 5.499807E+0 1.010101E-8 4.999421E+0 4.498924E+0 5.499807E+0 1.030303E-8 4.999454E+0 4.498978E+0 5.499807E+0 1.050505E-8 4.999488E+0 4.499031E+0 5.499833E+0 1.070707E-8 4.999512E+0 4.499073E+0 5.499860E+0 1.090909E-8 4.999534E+0 4.499113E+0 5.499869E+0 1.111111E-8 4.999557E+0 4.499153E+0 5.499863E+0 1.131313E-8 4.999584E+0 4.499190E+0 5.499859E+0 1.151515E-8 4.999609E+0 4.499227E+0 5.499880E+0 1.171717E-8 4.999624E+0 4.499255E+0 5.499901E+0 1.191919E-8 4.999636E+0 4.499281E+0 5.499906E+0 1.212121E-8 4.999653E+0 4.499308E+0 5.499898E+0 1.232323E-8 4.999674E+0 4.499337E+0 5.499893E+0 1.252525E-8 4.999695E+0 4.499364E+0 5.499910E+0 1.272727E-8 4.999704E+0 4.499384E+0 5.499927E+0 1.292929E-8 4.999710E+0 4.499402E+0 5.499928E+0 1.313131E-8 4.999721E+0 4.499423E+0 5.499920E+0 1.333333E-8 4.999738E+0 4.499448E+0 5.499915E+0 1.353535E-8 4.999753E+0 4.499470E+0 5.499931E+0 1.373737E-8 4.999759E+0 4.499482E+0 5.499947E+0 1.393939E-8 4.999764E+0 4.499493E+0 5.499945E+0 1.414141E-8 4.999773E+0 4.499509E+0 5.499934E+0 1.434343E-8 4.999788E+0 4.499530E+0 5.499929E+0 1.454545E-8 4.999801E+0 4.499549E+0 5.499944E+0 1.474747E-8 4.999804E+0 4.499556E+0 5.499959E+0 1.494949E-8 4.999806E+0 4.499563E+0 5.499955E+0 1.515152E-8 4.999813E+0 4.499577E+0 5.499944E+0 1.535354E-8 4.999824E+0 4.499596E+0 5.499939E+0 1.555556E-8 4.999833E+0 4.499612E+0 5.499953E+0 1.575758E-8 4.999837E+0 4.499616E+0 5.499968E+0 1.595960E-8 4.999839E+0 4.499619E+0 5.499962E+0 1.616162E-8 4.999845E+0 4.499631E+0 5.499950E+0 1.636364E-8 4.999853E+0 4.499648E+0 5.499947E+0 1.656566E-8 4.999860E+0 4.499662E+0 5.499962E+0 1.676768E-8 4.999862E+0 4.499666E+0 5.499977E+0 1.696970E-8 4.999863E+0 4.499669E+0 5.499967E+0 1.717172E-8 4.999868E+0 4.499678E+0 5.499950E+0 1.737374E-8 4.999875E+0 4.499692E+0 5.499946E+0 1.757576E-8 4.999881E+0 4.499702E+0 5.499964E+0 1.777778E-8 4.999882E+0 4.499705E+0 5.499983E+0 1.797980E-8 4.999884E+0 4.499707E+0 5.499969E+0 1.818182E-8 4.999889E+0 4.499716E+0 5.499951E+0 1.838384E-8 4.999895E+0 4.499727E+0 5.499948E+0 1.858586E-8 4.999900E+0 4.499736E+0 5.499967E+0 1.878788E-8 4.999900E+0 4.499739E+0 5.499986E+0 1.898990E-8 4.999900E+0 4.499741E+0 5.499970E+0 1.919192E-8 4.999904E+0 4.499750E+0 5.499951E+0 1.939394E-8 4.999910E+0 4.499760E+0 5.499950E+0 1.959596E-8 4.999913E+0 4.499767E+0 5.499969E+0 1.979798E-8 4.999912E+0 4.499767E+0 5.499989E+0 2.000000E-8 4.999911E+0 4.499768E+0 5.499948E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -2.458549E-5 -4.214734E-7 -6.985074E-6 4.040404E-10 -1.342726E-5 -5.455391E-5 5.982380E-5 6.060606E-10 1.070708E-3 -2.205473E-4 9.793954E-3 8.080808E-10 3.776010E-2 9.853009E-3 1.055813E-1 1.010101E-9 4.387704E-2 2.599176E-2 1.223318E+0 1.212121E-9 7.277830E-1 5.352014E-3 2.626506E+0 1.414141E-9 1.581637E+0 1.257174E-1 3.409428E+0 1.616162E-9 2.197936E+0 6.375897E-1 3.946690E+0 1.818182E-9 2.737055E+0 1.077485E+0 4.454349E+0 2.020202E-9 3.235962E+0 1.477489E+0 4.592032E+0 2.222222E-9 3.535156E+0 1.861948E+0 4.648804E+0 2.424242E-9 3.715724E+0 2.218052E+0 4.695427E+0 2.626263E-9 3.874456E+0 2.529264E+0 4.720441E+0 2.828283E-9 3.920189E+0 2.751738E+0 4.742205E+0 3.030303E-9 3.957877E+0 2.966749E+0 4.759186E+0 3.232323E-9 3.993622E+0 3.086230E+0 4.771116E+0 3.434343E-9 4.022357E+0 3.148675E+0 4.782377E+0 3.636364E-9 4.042470E+0 3.201254E+0 4.789113E+0 3.838384E-9 4.061770E+0 3.249621E+0 4.795245E+0 4.040404E-9 4.075290E+0 3.278362E+0 4.800483E+0 4.242424E-9 4.087795E+0 3.306371E+0 4.804947E+0 4.444444E-9 4.098216E+0 3.328572E+0 4.809092E+0 4.646465E-9 4.106540E+0 3.347868E+0 4.811612E+0 4.848485E-9 4.114511E+0 3.365688E+0 4.813943E+0 5.050505E-9 4.120510E+0 3.378336E+0 4.816131E+0 5.252525E-9 4.126216E+0 3.390814E+0 4.818219E+0 5.454545E-9 4.131036E+0 3.401135E+0 4.820105E+0 5.656566E-9 4.135127E+0 3.410604E+0 4.821178E+0 5.858586E-9 4.139034E+0 3.419299E+0 4.822173E+0 6.060606E-9 4.142102E+0 3.425872E+0 4.823238E+0 6.262626E-9 4.145070E+0 3.432386E+0 4.824343E+0 6.464646E-9 4.147588E+0 3.437890E+0 4.825302E+0 6.666667E-9 4.149805E+0 3.443087E+0 4.825775E+0 6.868687E-9 4.151918E+0 3.447829E+0 4.826210E+0 7.070707E-9 4.153626E+0 3.451569E+0 4.826785E+0 7.272727E-9 4.155296E+0 3.455286E+0 4.827423E+0 7.474747E-9 4.156718E+0 3.458466E+0 4.827947E+0 7.676768E-9 4.158004E+0 3.461525E+0 4.828147E+0 7.878788E-9 4.159228E+0 3.464301E+0 4.828329E+0 8.080808E-9 4.160240E+0 3.466564E+0 4.828668E+0 8.282828E-9 4.161239E+0 3.468818E+0 4.829063E+0 8.484848E-9 4.162091E+0 3.470765E+0 4.829364E+0 8.686869E-9 4.162879E+0 3.472664E+0 4.829436E+0 8.888889E-9 4.163628E+0 3.474381E+0 4.829500E+0 9.090909E-9 4.164261E+0 3.475822E+0 4.829718E+0 9.292929E-9 4.164890E+0 3.477260E+0 4.829977E+0 9.494949E-9 4.165428E+0 3.478513E+0 4.830156E+0 9.696970E-9 4.165935E+0 3.479749E+0 4.830167E+0 9.898990E-9 4.166416E+0 3.480864E+0 4.830175E+0 1.010101E-8 4.166831E+0 3.481826E+0 4.830326E+0 1.030303E-8 4.167244E+0 3.482787E+0 4.830505E+0 1.050505E-8 4.167600E+0 3.483633E+0 4.830613E+0 1.070707E-8 4.167941E+0 3.484474E+0 4.830595E+0 1.090909E-8 4.168263E+0 3.485232E+0 4.830582E+0 1.111111E-8 4.168547E+0 3.485905E+0 4.830690E+0 1.131313E-8 4.168829E+0 3.486574E+0 4.830818E+0 1.151515E-8 4.169075E+0 3.487173E+0 4.830882E+0 1.171717E-8 4.169312E+0 3.487769E+0 4.830854E+0 1.191919E-8 4.169535E+0 3.488308E+0 4.830834E+0 1.212121E-8 4.169737E+0 3.488799E+0 4.830914E+0 1.232323E-8 4.169936E+0 3.489284E+0 4.831010E+0 1.252525E-8 4.170112E+0 3.489726E+0 4.831047E+0 1.272727E-8 4.170283E+0 3.490166E+0 4.831015E+0 1.292929E-8 4.170444E+0 3.490566E+0 4.830994E+0 1.313131E-8 4.170592E+0 3.490939E+0 4.831055E+0 1.333333E-8 4.170737E+0 3.491305E+0 4.831128E+0 1.353535E-8 4.170864E+0 3.491638E+0 4.831147E+0 1.373737E-8 4.170988E+0 3.491970E+0 4.831116E+0 1.393939E-8 4.171105E+0 3.492279E+0 4.831096E+0 1.414141E-8 4.171215E+0 3.492574E+0 4.831145E+0 1.434343E-8 4.171324E+0 3.492863E+0 4.831202E+0 1.454545E-8 4.171418E+0 3.493121E+0 4.831211E+0 1.474747E-8 4.171510E+0 3.493379E+0 4.831181E+0 1.494949E-8 4.171597E+0 3.493622E+0 4.831164E+0 1.515152E-8 4.171682E+0 3.493859E+0 4.831203E+0 1.535354E-8 4.171764E+0 3.494088E+0 4.831249E+0 1.555556E-8 4.171834E+0 3.494296E+0 4.831250E+0 1.575758E-8 4.171902E+0 3.494504E+0 4.831223E+0 1.595960E-8 4.171969E+0 3.494701E+0 4.831209E+0 1.616162E-8 4.172035E+0 3.494894E+0 4.831242E+0 1.636364E-8 4.172099E+0 3.495081E+0 4.831280E+0 1.656566E-8 4.172152E+0 3.495253E+0 4.831275E+0 1.676768E-8 4.172203E+0 3.495425E+0 4.831250E+0 1.696970E-8 4.172255E+0 3.495584E+0 4.831237E+0 1.717172E-8 4.172306E+0 3.495740E+0 4.831267E+0 1.737374E-8 4.172355E+0 3.495892E+0 4.831299E+0 1.757576E-8 4.172394E+0 3.496037E+0 4.831290E+0 1.777778E-8 4.172432E+0 3.496183E+0 4.831266E+0 1.797980E-8 4.172472E+0 3.496314E+0 4.831256E+0 1.818182E-8 4.172515E+0 3.496442E+0 4.831285E+0 1.838384E-8 4.172554E+0 3.496568E+0 4.831316E+0 1.858586E-8 4.172581E+0 3.496691E+0 4.831303E+0 1.878788E-8 4.172608E+0 3.496815E+0 4.831277E+0 1.898990E-8 4.172641E+0 3.496923E+0 4.831268E+0 1.919192E-8 4.172676E+0 3.497030E+0 4.831296E+0 1.939394E-8 4.172707E+0 3.497137E+0 4.831325E+0 1.959596E-8 4.172727E+0 3.497244E+0 4.831310E+0 1.979798E-8 4.172748E+0 3.497351E+0 4.831285E+0 2.000000E-8 4.172782E+0 3.497431E+0 4.831322E+0 | |[End data_o | |====================================================================== [End]