|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ86 | TinyLogic(tm) UHS Dual 2-Input Exclusive-OR Gate | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz86k8x_230.ibs | [File Rev] 1.0 | [Date] 3/22/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz86 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -5.043752E-1 -5.225055E-1 -4.854153E-1 -2.400000E+0 -4.731800E-1 -4.913892E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -4.603122E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -4.292798E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -3.982985E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -3.673763E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -3.365235E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -3.057527E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 0.0 -8.707600E-21 -4.620051E-19 -2.643425E-22 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385092E-11 2.037970E-9 9.616752E-13 3.000000E-1 1.540392E-10 2.377301E-8 1.380895E-12 4.000000E-1 5.642635E-9 8.448177E-8 3.124612E-12 5.000000E-1 4.969910E-8 1.639840E-7 1.955307E-10 6.000000E-1 1.258131E-7 2.508394E-7 1.405553E-8 7.000000E-1 2.122412E-7 3.412444E-7 7.909517E-8 8.000000E-1 3.027133E-7 4.335895E-7 1.637660E-7 9.000000E-1 3.951815E-7 5.271070E-7 2.538661E-7 1.000000E+0 4.888363E-7 6.212633E-7 3.462786E-7 1.100000E+0 5.839445E-7 7.176114E-7 4.399794E-7 1.200000E+0 6.808839E-7 8.141348E-7 5.364312E-7 1.300000E+0 7.781768E-7 9.109476E-7 6.345587E-7 1.400000E+0 8.756662E-7 1.007949E-6 7.329295E-7 1.500000E+0 9.732450E-7 1.105123E-6 8.313647E-7 1.600000E+0 1.070847E-6 1.202521E-6 9.297339E-7 1.700000E+0 1.168604E-6 1.300117E-6 1.027913E-6 1.800000E+0 1.266538E-6 1.397884E-6 1.126084E-6 1.900000E+0 1.364623E-6 1.495799E-6 1.224403E-6 2.000000E+0 1.462839E-6 1.593844E-6 1.322850E-6 2.100000E+0 1.561169E-6 1.692004E-6 1.421406E-6 2.200000E+0 1.659600E-6 1.790266E-6 1.520059E-6 2.300000E+0 1.758119E-6 1.888620E-6 1.618795E-6 2.400000E+0 1.856718E-6 1.987057E-6 1.717605E-6 2.500000E+0 1.955389E-6 2.085568E-6 1.816480E-6 | [POWER Clamp] 0.0 1.955389E-6 1.888620E-6 2.014403E-6 -1.000000E-1 2.054125E-6 1.987057E-6 2.113439E-6 -2.000000E-1 2.152919E-6 2.085568E-6 2.212519E-6 -3.000000E-1 2.251767E-6 2.184147E-6 2.311638E-6 -4.000000E-1 2.350664E-6 2.282789E-6 2.410794E-6 -5.000000E-1 2.449605E-6 2.381487E-6 2.509984E-6 -6.000000E-1 2.548589E-6 2.480238E-6 2.609205E-6 -7.000000E-1 2.647610E-6 2.579038E-6 2.708455E-6 -8.000000E-1 2.746668E-6 2.677882E-6 2.807732E-6 -9.000000E-1 2.845758E-6 2.776768E-6 2.907034E-6 -1.000000E+0 2.944879E-6 2.875694E-6 3.006359E-6 -1.100000E+0 3.044030E-6 2.974655E-6 3.105705E-6 -1.200000E+0 3.143207E-6 3.073651E-6 3.205072E-6 -1.300000E+0 3.242410E-6 3.172678E-6 3.304459E-6 -1.400000E+0 3.341636E-6 3.271736E-6 3.403863E-6 -1.500000E+0 3.440885E-6 3.370822E-6 3.503285E-6 -1.600000E+0 3.540156E-6 3.469935E-6 3.602722E-6 -1.700000E+0 3.639446E-6 3.569073E-6 3.702175E-6 -1.800000E+0 3.738756E-6 3.668236E-6 3.801642E-6 -1.900000E+0 3.838083E-6 3.767422E-6 3.901123E-6 -2.000000E+0 3.937428E-6 3.866630E-6 4.000617E-6 -2.100000E+0 4.036789E-6 3.965858E-6 4.100123E-6 -2.200000E+0 4.136165E-6 4.065107E-6 4.199642E-6 -2.300000E+0 4.235557E-6 4.164376E-6 4.299171E-6 -2.400000E+0 4.334963E-6 4.263663E-6 4.398711E-6 -2.500000E+0 4.434382E-6 4.362968E-6 4.498261E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 2.027539E-1 1.289062E-1 2.917354E-1 -2.400000E+0 2.016183E-1 1.395548E-1 2.840175E-1 -2.300000E+0 1.945435E-1 1.395297E-1 2.721687E-1 -2.200000E+0 1.854592E-1 1.345542E-1 2.601666E-1 -2.100000E+0 1.762275E-1 1.279852E-1 2.480869E-1 -2.000000E+0 1.670022E-1 1.208930E-1 2.359570E-1 -1.900000E+0 1.578017E-1 1.138331E-1 2.237942E-1 -1.800000E+0 1.486391E-1 1.068344E-1 2.116118E-1 -1.700000E+0 1.395251E-1 9.990834E-2 1.994219E-1 -1.600000E+0 1.304693E-1 9.306386E-2 1.872362E-1 -1.500000E+0 1.214809E-1 8.630882E-2 1.750673E-1 -1.400000E+0 1.125692E-1 7.965052E-2 1.629290E-1 -1.300000E+0 1.037444E-1 7.309600E-2 1.508363E-1 -1.200000E+0 9.501741E-2 6.665249E-2 1.388068E-1 -1.100000E+0 8.640007E-2 6.032788E-2 1.268607E-1 -1.000000E+0 7.790570E-2 5.413108E-2 1.150220E-1 -9.000000E-1 6.955076E-2 4.807257E-2 1.033235E-1 -8.000000E-1 6.134251E-2 4.216307E-2 9.169453E-2 -7.000000E-1 5.322563E-2 3.639418E-2 7.997475E-2 -6.000000E-1 4.514102E-2 3.073664E-2 6.822395E-2 -5.000000E-1 3.708810E-2 2.517317E-2 5.652846E-2 -4.000000E-1 2.918537E-2 1.969338E-2 4.491607E-2 -3.000000E-1 2.148531E-2 1.437421E-2 3.341708E-2 -2.000000E-1 1.402469E-2 9.292111E-3 2.206761E-2 -1.000000E-1 6.846376E-3 4.487129E-3 1.091139E-2 0.0 1.955557E-6 1.887506E-6 2.015616E-6 1.000000E-1 -6.436899E-3 -4.149043E-3 -1.044140E-2 2.000000E-1 -1.243680E-2 -7.983156E-3 -2.023744E-2 3.000000E-1 -1.799548E-2 -1.149958E-2 -2.938024E-2 4.000000E-1 -2.311084E-2 -1.469753E-2 -3.786451E-2 5.000000E-1 -2.778101E-2 -1.757633E-2 -4.568567E-2 6.000000E-1 -3.200435E-2 -2.013548E-2 -5.283989E-2 7.000000E-1 -3.577962E-2 -2.237483E-2 -5.932425E-2 8.000000E-1 -3.910619E-2 -2.429487E-2 -6.513698E-2 9.000000E-1 -4.198450E-2 -2.589741E-2 -7.027802E-2 1.000000E+0 -4.441711E-2 -2.718711E-2 -7.475004E-2 1.100000E+0 -4.641098E-2 -2.817503E-2 -7.856091E-2 1.200000E+0 -4.798258E-2 -2.888574E-2 -8.172912E-2 1.300000E+0 -4.916765E-2 -2.936654E-2 -8.429474E-2 1.400000E+0 -5.003274E-2 -2.968616E-2 -8.633474E-2 1.500000E+0 -5.067116E-2 -2.991211E-2 -8.796609E-2 1.600000E+0 -5.117319E-2 -3.008994E-2 -8.931347E-2 1.700000E+0 -5.159985E-2 -3.024358E-2 -9.047121E-2 1.800000E+0 -5.198338E-2 -3.038379E-2 -9.149655E-2 1.900000E+0 -5.233941E-2 -3.051581E-2 -9.242242E-2 2.000000E+0 -5.267584E-2 -3.064228E-2 -9.326891E-2 2.100000E+0 -5.299690E-2 -3.076454E-2 -9.404946E-2 2.200000E+0 -5.330506E-2 -3.088341E-2 -9.477382E-2 2.300000E+0 -5.360196E-2 -3.099941E-2 -9.544960E-2 2.400000E+0 -5.388874E-2 -3.111287E-2 -9.608286E-2 2.500000E+0 -5.416627E-2 -3.122424E-2 -9.667861E-2 2.600000E+0 -5.443524E-2 -3.133748E-2 -9.724102E-2 2.700000E+0 -5.469627E-2 -3.149485E-2 -9.777363E-2 2.800000E+0 -5.495079E-2 -3.200920E-2 -9.827951E-2 2.900000E+0 -5.521586E-2 -3.390903E-2 -9.876128E-2 3.000000E+0 -5.567996E-2 -4.010683E-2 -9.922138E-2 3.100000E+0 -5.727905E-2 -5.753499E-2 -9.966745E-2 3.200000E+0 -6.100191E-2 -8.379015E-2 -1.002195E-1 3.300000E+0 -6.928267E-2 -1.139367E-1 -1.019056E-1 3.400000E+0 -9.024120E-2 -1.460222E-1 -1.062796E-1 3.500000E+0 -1.198634E-1 -1.792602E-1 -1.128217E-1 3.600000E+0 -1.529091E-1 -2.132714E-1 -1.226028E-1 3.700000E+0 -1.876187E-1 -2.478508E-1 -1.458664E-1 3.800000E+0 -2.233141E-1 -2.828700E-1 -1.789613E-1 3.900000E+0 -2.596724E-1 -3.182466E-1 -2.153549E-1 4.000000E+0 -2.965188E-1 -3.539232E-1 -2.532101E-1 4.100000E+0 -3.337433E-1 -3.898581E-1 -2.918859E-1 4.200000E+0 -3.712746E-1 -4.260197E-1 -3.310974E-1 4.300000E+0 -4.090623E-1 -4.623833E-1 -3.706867E-1 4.400000E+0 -4.470692E-1 -4.989288E-1 -4.105609E-1 4.500000E+0 -4.852665E-1 -5.356400E-1 -4.506588E-1 4.600000E+0 -5.236316E-1 -5.725029E-1 -4.909377E-1 4.700000E+0 -5.621457E-1 -6.095058E-1 -5.313658E-1 4.800000E+0 -6.007933E-1 -6.466384E-1 -5.719191E-1 4.900000E+0 -6.395612E-1 -6.838916E-1 -6.125784E-1 5.000000E+0 -6.784378E-1 -7.212574E-1 -6.533282E-1 | [Pulldown] -2.500000E+0 -5.264834E-1 -5.929171E-1 -5.055906E-1 -2.400000E+0 -4.906960E-1 -5.336203E-1 -4.722730E-1 -2.300000E+0 -4.577829E-1 -4.764992E-1 -4.390935E-1 -2.200000E+0 -4.251977E-1 -4.438954E-1 -4.060539E-1 -2.100000E+0 -3.928265E-1 -4.118058E-1 -3.732561E-1 -2.000000E+0 -3.609079E-1 -3.799567E-1 -3.412893E-1 -1.900000E+0 -3.293714E-1 -3.483164E-1 -3.104063E-1 -1.800000E+0 -2.981777E-1 -3.168995E-1 -2.801621E-1 -1.700000E+0 -2.673724E-1 -2.857598E-1 -2.503393E-1 -1.600000E+0 -2.370223E-1 -2.549639E-1 -2.211524E-1 -1.500000E+0 -2.071925E-1 -2.245723E-1 -1.930902E-1 -1.400000E+0 -1.780306E-1 -1.946289E-1 -1.677114E-1 -1.300000E+0 -1.499981E-1 -1.652414E-1 -1.489440E-1 -1.200000E+0 -1.242941E-1 -1.366958E-1 -1.358813E-1 -1.100000E+0 -1.039183E-1 -1.096285E-1 -1.237903E-1 -1.000000E+0 -9.091262E-2 -8.554196E-2 -1.119589E-1 -9.000000E-1 -8.074784E-2 -6.759956E-2 -1.004545E-1 -8.000000E-1 -7.118603E-2 -5.678371E-2 -8.929565E-2 -7.000000E-1 -6.200941E-2 -4.867288E-2 -7.829931E-2 -6.000000E-1 -5.305253E-2 -4.124243E-2 -6.728931E-2 -5.000000E-1 -4.415119E-2 -3.409234E-2 -5.621588E-2 -4.000000E-1 -3.525758E-2 -2.705879E-2 -4.507608E-2 -3.000000E-1 -2.637575E-2 -2.010699E-2 -3.387595E-2 -2.000000E-1 -1.752285E-2 -1.325481E-2 -2.262346E-2 -1.000000E-1 -8.721565E-3 -6.537064E-3 -1.132787E-2 0.0 -4.050578E-11 -7.018463E-11 -4.341910E-11 1.000000E-1 8.388919E-3 6.175349E-3 1.105649E-2 2.000000E-1 1.620176E-2 1.184186E-2 2.152050E-2 3.000000E-1 2.342142E-2 1.699591E-2 3.135393E-2 4.000000E-1 3.003344E-2 2.163615E-2 4.051948E-2 5.000000E-1 3.602618E-2 2.576342E-2 4.898094E-2 6.000000E-1 4.139064E-2 2.938078E-2 5.670316E-2 7.000000E-1 4.612009E-2 3.249365E-2 6.365125E-2 8.000000E-1 5.020945E-2 3.511026E-2 6.978900E-2 9.000000E-1 5.365567E-2 3.724355E-2 7.507748E-2 1.000000E+0 5.646146E-2 3.891752E-2 7.947794E-2 1.100000E+0 5.864784E-2 4.017614E-2 8.296970E-2 1.200000E+0 6.027406E-2 4.108921E-2 8.558982E-2 1.300000E+0 6.144376E-2 4.174218E-2 8.746439E-2 1.400000E+0 6.227933E-2 4.221466E-2 8.877951E-2 1.500000E+0 6.288766E-2 4.256692E-2 8.971400E-2 1.600000E+0 6.334590E-2 4.283952E-2 9.040064E-2 1.700000E+0 6.370463E-2 4.305846E-2 9.092632E-2 1.800000E+0 6.399598E-2 4.324030E-2 9.134541E-2 1.900000E+0 6.424045E-2 4.339577E-2 9.169168E-2 2.000000E+0 6.445137E-2 4.353198E-2 9.198672E-2 2.100000E+0 6.463764E-2 4.365377E-2 9.224466E-2 2.200000E+0 6.480537E-2 4.376454E-2 9.247503E-2 2.300000E+0 6.495884E-2 4.386672E-2 9.268443E-2 2.400000E+0 6.510115E-2 4.396207E-2 9.287757E-2 2.500000E+0 6.523458E-2 4.405194E-2 9.305785E-2 2.600000E+0 6.536082E-2 4.413739E-2 9.322783E-2 2.700000E+0 6.548120E-2 4.422082E-2 9.338942E-2 2.800000E+0 6.559672E-2 4.431393E-2 9.354412E-2 2.900000E+0 6.570820E-2 4.442183E-2 9.369310E-2 3.000000E+0 6.581685E-2 4.454670E-2 9.383733E-2 3.100000E+0 6.593486E-2 4.475162E-2 9.397763E-2 3.200000E+0 6.608243E-2 4.520374E-2 9.411479E-2 3.300000E+0 6.626386E-2 4.592016E-2 9.424963E-2 3.400000E+0 6.666187E-2 4.679514E-2 9.438840E-2 3.500000E+0 6.755514E-2 4.774515E-2 9.457861E-2 3.600000E+0 6.880912E-2 4.871225E-2 9.482855E-2 3.700000E+0 7.025995E-2 4.965398E-2 9.573817E-2 3.800000E+0 7.180131E-2 5.053743E-2 9.756471E-2 3.900000E+0 7.335719E-2 5.133508E-2 9.989187E-2 4.000000E+0 7.486997E-2 5.202137E-2 1.024812E-1 4.100000E+0 7.629347E-2 5.256922E-2 1.051739E-1 4.200000E+0 7.758733E-2 5.294560E-2 1.078572E-1 4.300000E+0 7.871154E-2 5.310409E-2 1.104455E-1 4.400000E+0 7.961985E-2 5.296446E-2 1.128665E-1 4.500000E+0 8.024945E-2 5.230749E-2 1.150503E-1 4.600000E+0 8.049936E-2 5.050363E-2 1.169166E-1 4.700000E+0 8.016548E-2 4.930547E-2 1.183528E-1 4.800000E+0 7.861430E-2 4.808697E-2 1.191635E-1 4.900000E+0 7.554352E-2 4.786988E-2 1.188886E-1 5.000000E+0 7.410191E-2 4.804277E-2 1.156693E-1 | [Ramp] dV/dt_r 1.079E+0/1.624E-9 8.124E-1/2.309E-9 1.330E+0/1.076E-9 dV/dt_f 1.171E+0/1.771E-9 9.520E-1/2.641E-9 1.360E+0/1.261E-9 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499977E+0 2.299970E+0 2.699984E+0 2.020202E-10 2.499981E+0 2.299973E+0 2.699988E+0 4.040404E-10 2.499977E+0 2.299969E+0 2.699984E+0 6.060606E-10 2.499975E+0 2.299968E+0 2.699982E+0 8.080808E-10 2.499977E+0 2.299970E+0 2.699984E+0 1.010101E-9 2.499979E+0 2.299972E+0 2.699987E+0 1.212121E-9 2.499978E+0 2.299971E+0 2.699985E+0 1.414141E-9 2.499976E+0 2.299968E+0 2.699982E+0 1.616162E-9 2.499975E+0 2.299967E+0 2.699981E+0 1.818182E-9 2.499977E+0 2.299970E+0 2.699984E+0 2.020202E-9 2.499979E+0 2.299972E+0 2.699987E+0 2.222222E-9 2.499978E+0 2.299971E+0 2.699985E+0 2.424242E-9 2.499976E+0 2.299968E+0 2.699982E+0 2.626263E-9 2.499975E+0 2.299968E+0 2.699981E+0 2.828283E-9 2.499977E+0 2.299970E+0 2.699984E+0 3.030303E-9 2.499979E+0 2.299972E+0 2.699987E+0 3.232323E-9 2.499978E+0 2.299971E+0 2.699985E+0 3.434343E-9 2.499977E+0 2.299968E+0 2.699983E+0 3.636364E-9 2.499978E+0 2.299970E+0 2.699983E+0 3.838384E-9 2.499981E+0 2.299978E+0 2.699986E+0 4.040404E-9 2.499985E+0 2.299984E+0 2.699989E+0 4.242424E-9 2.499984E+0 2.299982E+0 2.699987E+0 4.444444E-9 2.499982E+0 2.299978E+0 2.699985E+0 4.646465E-9 2.499991E+0 2.299987E+0 2.699993E+0 4.848485E-9 2.500012E+0 2.300011E+0 2.699968E+0 5.050505E-9 2.500018E+0 2.300027E+0 2.699823E+0 5.252525E-9 2.499819E+0 2.299996E+0 2.699182E+0 5.454545E-9 2.499039E+0 2.299957E+0 2.698991E+0 5.656566E-9 2.497431E+0 2.299725E+0 2.712423E+0 5.858586E-9 2.497055E+0 2.298970E+0 2.625603E+0 6.060606E-9 2.506540E+0 2.297532E+0 2.452146E+0 6.262626E-9 2.500078E+0 2.296657E+0 2.194665E+0 6.464646E-9 2.444565E+0 2.296772E+0 1.956308E+0 6.666667E-9 2.379999E+0 2.302992E+0 1.727192E+0 6.868687E-9 2.299564E+0 2.305495E+0 1.507899E+0 7.070707E-9 2.159784E+0 2.295330E+0 1.312745E+0 7.272727E-9 1.998144E+0 2.285164E+0 1.135738E+0 7.474747E-9 1.836078E+0 2.253342E+0 9.609858E-1 7.676768E-9 1.672947E+0 2.220910E+0 8.302811E-1 7.878788E-9 1.509767E+0 2.186337E+0 7.355924E-1 8.080808E-9 1.374547E+0 2.142524E+0 6.615695E-1 8.282828E-9 1.251592E+0 2.066256E+0 6.274318E-1 8.484848E-9 1.132297E+0 1.978805E+0 5.976986E-1 8.686869E-9 1.035099E+0 1.873234E+0 5.769507E-1 8.888889E-9 9.484198E-1 1.759036E+0 5.604798E-1 9.090909E-9 8.705526E-1 1.649024E+0 5.453840E-1 9.292929E-9 8.221568E-1 1.553010E+0 5.348871E-1 9.494949E-9 7.746421E-1 1.457414E+0 5.245278E-1 9.696970E-9 7.438925E-1 1.378435E+0 5.167505E-1 9.898990E-9 7.194225E-1 1.305680E+0 5.099405E-1 1.010101E-8 6.972907E-1 1.235931E+0 5.035949E-1 1.030303E-8 6.820814E-1 1.175080E+0 4.986244E-1 1.050505E-8 6.669346E-1 1.114414E+0 4.936719E-1 1.070707E-8 6.555607E-1 1.064938E+0 4.898060E-1 1.090909E-8 6.453651E-1 1.018957E+0 4.862794E-1 1.111111E-8 6.359943E-1 9.770819E-1 4.829835E-1 1.131313E-8 6.285257E-1 9.446747E-1 4.802196E-1 1.151515E-8 6.211327E-1 9.126780E-1 4.774831E-1 1.171717E-8 6.152584E-1 8.889174E-1 4.752967E-1 1.191919E-8 6.098079E-1 8.674554E-1 4.732637E-1 1.212121E-8 6.047768E-1 8.482179E-1 4.713627E-1 1.232323E-8 6.005158E-1 8.330667E-1 4.697041E-1 1.252525E-8 5.963179E-1 8.182072E-1 4.680716E-1 1.272727E-8 5.928793E-1 8.068586E-1 4.667528E-1 1.292929E-8 5.896273E-1 7.963731E-1 4.655112E-1 1.313131E-8 5.866293E-1 7.868990E-1 4.643505E-1 1.333333E-8 5.840082E-1 7.789261E-1 4.633101E-1 1.353535E-8 5.814369E-1 7.711250E-1 4.622919E-1 1.373737E-8 5.792937E-1 7.648021E-1 4.614657E-1 1.393939E-8 5.772415E-1 7.587935E-1 4.606802E-1 1.414141E-8 5.753563E-1 7.533475E-1 4.599471E-1 1.434343E-8 5.736733E-1 7.485825E-1 4.592773E-1 1.454545E-8 5.720291E-1 7.439295E-1 4.586257E-1 1.474747E-8 5.706442E-1 7.400263E-1 4.580952E-1 1.494949E-8 5.693060E-1 7.362577E-1 4.575864E-1 1.515152E-8 5.680818E-1 7.328509E-1 4.571125E-1 1.535354E-8 5.669708E-1 7.298024E-1 4.566732E-1 1.555556E-8 5.658898E-1 7.268317E-1 4.562484E-1 1.575758E-8 5.649731E-1 7.242867E-1 4.559035E-1 1.595960E-8 5.640806E-1 7.218039E-1 4.555703E-1 1.616162E-8 5.632706E-1 7.195725E-1 4.552597E-1 1.636364E-8 5.625276E-1 7.175447E-1 4.549675E-1 1.656566E-8 5.618068E-1 7.155726E-1 4.546870E-1 1.676768E-8 5.611890E-1 7.138588E-1 4.544602E-1 1.696970E-8 5.605829E-1 7.121742E-1 4.542394E-1 1.717172E-8 5.600387E-1 7.106720E-1 4.540339E-1 1.737374E-8 5.595354E-1 7.092902E-1 4.538383E-1 1.757576E-8 5.590487E-1 7.079490E-1 4.536518E-1 1.777778E-8 5.586289E-1 7.067708E-1 4.535012E-1 1.797980E-8 5.582145E-1 7.056056E-1 4.533534E-1 1.818182E-8 5.578458E-1 7.045766E-1 4.532169E-1 1.838384E-8 5.575014E-1 7.036201E-1 4.530863E-1 1.858586E-8 5.571697E-1 7.026932E-1 4.529622E-1 1.878788E-8 5.568828E-1 7.018713E-1 4.528617E-1 1.898990E-8 5.565979E-1 7.010543E-1 4.527622E-1 1.919192E-8 5.563464E-1 7.003418E-1 4.526700E-1 1.939394E-8 5.561091E-1 6.996735E-1 4.525809E-1 1.959596E-8 5.558808E-1 6.990251E-1 4.524972E-1 1.979798E-8 5.556812E-1 6.984395E-1 4.524308E-1 2.000000E-8 5.554820E-1 6.978547E-1 4.523647E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.796023E+0 1.337181E+0 2.217656E+0 2.020202E-10 1.796027E+0 1.337184E+0 2.217659E+0 4.040404E-10 1.796029E+0 1.337188E+0 2.217660E+0 6.060606E-10 1.796028E+0 1.337189E+0 2.217659E+0 8.080808E-10 1.796022E+0 1.337179E+0 2.217655E+0 1.010101E-9 1.796017E+0 1.337170E+0 2.217652E+0 1.212121E-9 1.796014E+0 1.337176E+0 2.217649E+0 1.414141E-9 1.796013E+0 1.337186E+0 2.217647E+0 1.616162E-9 1.796012E+0 1.337194E+0 2.217647E+0 1.818182E-9 1.796014E+0 1.337196E+0 2.217652E+0 2.020202E-9 1.796016E+0 1.337198E+0 2.217656E+0 2.222222E-9 1.796015E+0 1.337197E+0 2.217653E+0 2.424242E-9 1.796013E+0 1.337195E+0 2.217648E+0 2.626263E-9 1.796012E+0 1.337194E+0 2.217647E+0 2.828283E-9 1.796014E+0 1.337196E+0 2.217652E+0 3.030303E-9 1.796016E+0 1.337198E+0 2.217656E+0 3.232323E-9 1.796014E+0 1.337196E+0 2.217652E+0 3.434343E-9 1.796011E+0 1.337194E+0 2.217647E+0 3.636364E-9 1.796010E+0 1.337190E+0 2.217646E+0 3.838384E-9 1.796010E+0 1.337185E+0 2.217651E+0 4.040404E-9 1.796010E+0 1.337179E+0 2.217654E+0 4.242424E-9 1.796007E+0 1.337177E+0 2.217650E+0 4.444444E-9 1.796003E+0 1.337175E+0 2.217644E+0 4.646465E-9 1.795990E+0 1.337137E+0 2.217649E+0 4.848485E-9 1.795966E+0 1.337059E+0 2.217652E+0 5.050505E-9 1.795932E+0 1.336977E+0 2.217687E+0 5.252525E-9 1.795839E+0 1.336877E+0 2.217771E+0 5.454545E-9 1.796214E+0 1.336773E+0 2.219783E+0 5.656566E-9 1.798428E+0 1.336789E+0 2.195960E+0 5.858586E-9 1.803167E+0 1.337549E+0 1.652171E+0 6.060606E-9 1.801690E+0 1.340854E+0 6.436866E-1 6.262626E-9 1.605751E+0 1.347143E+0 1.128945E-1 6.464646E-9 1.137150E+0 1.356156E+0 2.486561E-2 6.666667E-9 6.790384E-1 1.355992E+0 1.573442E-2 6.868687E-9 3.084011E-1 1.324450E+0 1.062961E-2 7.070707E-9 1.126724E-1 1.164459E+0 7.684800E-3 7.272727E-9 5.662645E-2 9.234184E-1 5.591389E-3 7.474747E-9 1.702158E-2 6.609440E-1 3.998309E-3 7.676768E-9 1.266281E-2 4.702528E-1 3.545676E-3 7.878788E-9 1.026354E-2 3.087906E-1 3.137334E-3 8.080808E-9 7.840100E-3 1.767063E-1 2.778654E-3 8.282828E-9 6.287310E-3 1.129990E-1 2.519212E-3 8.484848E-9 5.013252E-3 6.113386E-2 2.285932E-3 8.686869E-9 4.152718E-3 3.097602E-2 2.095632E-3 8.888889E-9 3.489027E-3 2.001599E-2 1.925789E-3 9.090909E-9 2.899475E-3 1.402830E-2 1.764633E-3 9.292929E-9 2.557874E-3 8.040613E-3 1.632525E-3 9.494949E-9 2.223687E-3 7.739376E-3 1.501286E-3 9.696970E-9 1.986649E-3 7.644383E-3 1.390067E-3 9.898990E-9 1.786000E-3 6.800236E-3 1.286348E-3 1.010101E-8 1.603081E-3 5.176357E-3 1.187645E-3 1.030303E-8 1.472648E-3 3.576876E-3 1.103792E-3 1.050505E-8 1.342667E-3 3.579576E-3 1.020126E-3 1.070707E-8 1.239879E-3 3.582276E-3 9.476978E-4 1.090909E-8 1.145583E-3 3.192845E-3 8.787790E-4 1.111111E-8 1.057221E-3 2.469377E-3 8.139423E-4 1.131313E-8 9.825411E-4 1.796078E-3 7.585180E-4 1.151515E-8 9.085105E-4 1.844433E-3 7.034137E-4 1.171717E-8 8.475152E-4 1.892788E-3 6.547334E-4 1.191919E-8 7.901576E-4 1.701842E-3 6.078459E-4 1.212121E-8 7.356541E-4 1.344604E-3 5.642331E-4 1.232323E-8 6.863933E-4 1.033717E-3 5.266357E-4 1.252525E-8 6.378568E-4 1.079542E-3 4.893728E-4 1.272727E-8 5.980406E-4 1.125367E-3 4.561379E-4 1.292929E-8 5.603683E-4 1.016941E-3 4.238932E-4 1.313131E-8 5.241135E-4 8.217473E-4 3.945606E-4 1.333333E-8 4.899627E-4 6.639936E-4 3.695507E-4 1.353535E-8 4.565835E-4 6.957067E-4 3.447105E-4 1.373737E-8 4.298400E-4 7.274198E-4 3.213293E-4 1.393939E-8 4.045073E-4 6.569988E-4 2.982583E-4 1.414141E-8 3.797813E-4 5.406914E-4 2.778804E-4 1.434343E-8 3.557893E-4 4.539889E-4 2.607611E-4 1.454545E-8 3.326004E-4 4.753781E-4 2.437675E-4 1.474747E-8 3.147839E-4 4.967674E-4 2.276140E-4 1.494949E-8 2.979311E-4 4.475006E-4 2.116113E-4 1.515152E-8 2.805996E-4 3.734088E-4 1.978637E-4 1.535354E-8 2.627942E-4 3.225893E-4 1.863488E-4 1.555556E-8 2.459433E-4 3.363174E-4 1.748320E-4 1.575758E-8 2.343162E-4 3.500456E-4 1.633052E-4 1.595960E-8 2.234528E-4 3.139233E-4 1.517768E-4 1.616162E-8 2.110451E-4 2.645497E-4 1.420941E-4 1.636364E-8 1.973868E-4 2.345412E-4 1.339063E-4 1.656566E-8 1.848428E-4 2.466441E-4 1.257080E-4 1.676768E-8 1.774588E-4 2.587471E-4 1.174609E-4 1.696970E-8 1.706576E-4 2.272603E-4 1.092083E-4 1.717172E-8 1.615667E-4 1.874706E-4 1.029029E-4 1.737374E-8 1.509650E-4 1.668329E-4 9.788203E-5 1.757576E-8 1.414811E-4 1.795143E-4 9.256058E-5 1.777778E-8 1.364830E-4 1.921957E-4 8.603258E-5 1.797980E-8 1.318427E-4 1.667275E-4 7.940837E-5 1.818182E-8 1.247585E-4 1.365442E-4 7.492698E-5 1.838384E-8 1.163728E-4 1.240141E-4 7.158678E-5 1.858586E-8 1.093743E-4 1.363686E-4 6.798316E-5 1.878788E-8 1.072882E-4 1.487230E-4 6.344675E-5 1.898990E-8 1.054306E-4 1.232587E-4 5.886695E-5 1.919192E-8 9.985106E-5 9.538049E-5 5.591766E-5 1.939394E-8 9.269526E-5 8.813094E-5 5.365887E-5 1.959596E-8 8.692623E-5 1.046155E-4 5.095224E-5 1.979798E-8 8.555103E-5 1.211000E-4 4.682667E-5 2.000000E-8 8.423422E-5 7.169011E-5 4.268224E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.528902E-1 6.899012E-1 4.515258E-1 2.020202E-10 5.528916E-1 6.899070E-1 4.515234E-1 4.040404E-10 5.528853E-1 6.899006E-1 4.515252E-1 6.060606E-10 5.528827E-1 6.898973E-1 4.515265E-1 8.080808E-10 5.528899E-1 6.899027E-1 4.515268E-1 1.010101E-9 5.528967E-1 6.899077E-1 4.515270E-1 1.212121E-9 5.528928E-1 6.899047E-1 4.515261E-1 1.414141E-9 5.528858E-1 6.898994E-1 4.515248E-1 1.616162E-9 5.528834E-1 6.898978E-1 4.515246E-1 1.818182E-9 5.528908E-1 6.899040E-1 4.515267E-1 2.020202E-9 5.528974E-1 6.899096E-1 4.515285E-1 2.222222E-9 5.528931E-1 6.899054E-1 4.515277E-1 2.424242E-9 5.528860E-1 6.898987E-1 4.515261E-1 2.626263E-9 5.528843E-1 6.898967E-1 4.515262E-1 2.828283E-9 5.528915E-1 6.899026E-1 4.515290E-1 3.030303E-9 5.528975E-1 6.899075E-1 4.515306E-1 3.232323E-9 5.528904E-1 6.899022E-1 4.515214E-1 3.434343E-9 5.528803E-1 6.898946E-1 4.515096E-1 3.636364E-9 5.528693E-1 6.898895E-1 4.515018E-1 3.838384E-9 5.528572E-1 6.898879E-1 4.518719E-1 4.040404E-9 5.528900E-1 6.898894E-1 4.570420E-1 4.242424E-9 5.535758E-1 6.899148E-1 4.790195E-1 4.444444E-9 5.589627E-1 6.899449E-1 7.541697E-1 4.646465E-9 5.659461E-1 6.902888E-1 2.137669E+0 4.848485E-9 5.828770E-1 6.909472E-1 2.596943E+0 5.050505E-9 7.745838E-1 6.905837E-1 2.655178E+0 5.252525E-9 1.514181E+0 6.902202E-1 2.674637E+0 5.454545E-9 2.231317E+0 6.920328E-1 2.681832E+0 5.656566E-9 2.395012E+0 7.249252E-1 2.685979E+0 5.858586E-9 2.455532E+0 8.924952E-1 2.689431E+0 6.060606E-9 2.465614E+0 1.257199E+0 2.691020E+0 6.262626E-9 2.474753E+0 1.767599E+0 2.692567E+0 6.464646E-9 2.480127E+0 2.085083E+0 2.693679E+0 6.666667E-9 2.483612E+0 2.210889E+0 2.694666E+0 6.868687E-9 2.487004E+0 2.241332E+0 2.695505E+0 7.070707E-9 2.489008E+0 2.256225E+0 2.696025E+0 7.272727E-9 2.490474E+0 2.265213E+0 2.696540E+0 7.474747E-9 2.491818E+0 2.273950E+0 2.696960E+0 7.676768E-9 2.492856E+0 2.278119E+0 2.697361E+0 7.878788E-9 2.493880E+0 2.281696E+0 2.697692E+0 8.080808E-9 2.494596E+0 2.284869E+0 2.697930E+0 8.282828E-9 2.495183E+0 2.286904E+0 2.698153E+0 8.484848E-9 2.495740E+0 2.288697E+0 2.698352E+0 8.686869E-9 2.496180E+0 2.290062E+0 2.698513E+0 8.888889E-9 2.496564E+0 2.291222E+0 2.698654E+0 9.090909E-9 2.496927E+0 2.292301E+0 2.698788E+0 9.292929E-9 2.497216E+0 2.293108E+0 2.698897E+0 9.494949E-9 2.497502E+0 2.293906E+0 2.699004E+0 9.696970E-9 2.497722E+0 2.294523E+0 2.699087E+0 9.898990E-9 2.497916E+0 2.295073E+0 2.699161E+0 1.010101E-8 2.498100E+0 2.295586E+0 2.699231E+0 1.030303E-8 2.498252E+0 2.295989E+0 2.699290E+0 1.050505E-8 2.498404E+0 2.296390E+0 2.699350E+0 1.070707E-8 2.498520E+0 2.296708E+0 2.699396E+0 1.090909E-8 2.498626E+0 2.297000E+0 2.699439E+0 1.111111E-8 2.498725E+0 2.297270E+0 2.699479E+0 1.131313E-8 2.498811E+0 2.297490E+0 2.699515E+0 1.151515E-8 2.498896E+0 2.297708E+0 2.699550E+0 1.171717E-8 2.498964E+0 2.297883E+0 2.699575E+0 1.191919E-8 2.499027E+0 2.298047E+0 2.699598E+0 1.212121E-8 2.499085E+0 2.298197E+0 2.699622E+0 1.232323E-8 2.499135E+0 2.298323E+0 2.699649E+0 1.252525E-8 2.499184E+0 2.298447E+0 2.699674E+0 1.272727E-8 2.499224E+0 2.298547E+0 2.699689E+0 1.292929E-8 2.499261E+0 2.298643E+0 2.699700E+0 1.313131E-8 2.499296E+0 2.298731E+0 2.699716E+0 1.333333E-8 2.499328E+0 2.298810E+0 2.699738E+0 1.353535E-8 2.499360E+0 2.298886E+0 2.699758E+0 1.373737E-8 2.499384E+0 2.298943E+0 2.699765E+0 1.393939E-8 2.499406E+0 2.298997E+0 2.699769E+0 1.414141E-8 2.499429E+0 2.299048E+0 2.699779E+0 1.434343E-8 2.499453E+0 2.299097E+0 2.699796E+0 1.454545E-8 2.499476E+0 2.299144E+0 2.699812E+0 1.474747E-8 2.499493E+0 2.299174E+0 2.699816E+0 1.494949E-8 2.499508E+0 2.299201E+0 2.699818E+0 1.515152E-8 2.499524E+0 2.299235E+0 2.699827E+0 1.535354E-8 2.499541E+0 2.299275E+0 2.699843E+0 1.555556E-8 2.499557E+0 2.299311E+0 2.699857E+0 1.575758E-8 2.499570E+0 2.299327E+0 2.699857E+0 1.595960E-8 2.499584E+0 2.299341E+0 2.699854E+0 1.616162E-8 2.499595E+0 2.299364E+0 2.699861E+0 1.636364E-8 2.499606E+0 2.299395E+0 2.699875E+0 1.656566E-8 2.499617E+0 2.299422E+0 2.699886E+0 1.676768E-8 2.499628E+0 2.299430E+0 2.699885E+0 1.696970E-8 2.499639E+0 2.299436E+0 2.699883E+0 1.717172E-8 2.499649E+0 2.299452E+0 2.699889E+0 1.737374E-8 2.499659E+0 2.299474E+0 2.699900E+0 1.757576E-8 2.499668E+0 2.299493E+0 2.699909E+0 1.777778E-8 2.499676E+0 2.299497E+0 2.699907E+0 1.797980E-8 2.499684E+0 2.299501E+0 2.699904E+0 1.818182E-8 2.499692E+0 2.299513E+0 2.699909E+0 1.838384E-8 2.499700E+0 2.299529E+0 2.699919E+0 1.858586E-8 2.499707E+0 2.299543E+0 2.699926E+0 1.878788E-8 2.499714E+0 2.299548E+0 2.699923E+0 1.898990E-8 2.499721E+0 2.299552E+0 2.699920E+0 1.919192E-8 2.499727E+0 2.299564E+0 2.699926E+0 1.939394E-8 2.499734E+0 2.299578E+0 2.699935E+0 1.959596E-8 2.499740E+0 2.299588E+0 2.699941E+0 1.979798E-8 2.499748E+0 2.299589E+0 2.699937E+0 2.000000E-8 2.499755E+0 2.299588E+0 2.699932E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 6.861380E-7 5.384438E-6 -2.643939E-6 4.040404E-10 -4.222995E-6 -9.955191E-7 -1.108996E-6 6.060606E-10 -6.267897E-6 -4.484120E-6 1.530234E-7 8.080808E-10 -8.554792E-7 -4.447748E-7 7.044591E-7 1.010101E-9 4.306410E-6 3.418031E-6 1.209951E-6 1.212121E-9 1.927392E-6 1.967000E-6 3.325244E-7 1.414141E-9 -2.681331E-6 -1.055233E-6 -9.538045E-7 1.616162E-9 -4.281991E-6 -1.975268E-6 -1.200597E-6 1.818182E-9 2.942069E-7 1.421421E-6 6.872306E-7 2.020202E-9 4.422865E-6 4.451828E-6 2.423020E-6 2.222222E-9 1.816039E-6 1.969693E-6 1.870636E-6 2.424242E-9 -2.558572E-6 -1.959256E-6 7.177017E-7 2.626263E-9 -3.565486E-6 -3.345709E-6 9.757301E-7 2.828283E-9 9.809562E-7 -5.395682E-7 3.560445E-6 3.030303E-9 4.570427E-6 1.607235E-6 5.042087E-6 3.232323E-9 -1.441720E-6 -2.861307E-6 -4.543782E-6 3.434343E-9 -9.654901E-6 -8.846324E-6 -1.666672E-5 3.636364E-9 -2.491457E-5 -1.823864E-5 -2.603543E-5 3.838384E-9 -4.961078E-5 -3.219393E-5 3.469402E-4 4.040404E-9 -2.858808E-5 -4.254909E-5 3.973428E-3 4.242424E-9 6.994251E-4 -2.581321E-5 1.109474E-2 4.444444E-9 3.433166E-3 -3.767134E-6 3.070194E-2 4.646465E-9 5.804783E-3 3.755575E-4 3.038340E-1 4.848485E-9 3.872669E-3 1.693988E-3 6.058635E-1 5.050505E-9 -1.847720E-3 3.241422E-3 8.617791E-1 5.252525E-9 6.356743E-2 4.788856E-3 1.132487E+0 5.454545E-9 2.177316E-1 4.348292E-3 1.399964E+0 5.656566E-9 3.661748E-1 4.523732E-4 1.644165E+0 5.858586E-9 5.189491E-1 -1.129897E-2 1.811921E+0 6.060606E-9 6.779143E-1 -2.786984E-2 1.924694E+0 6.262626E-9 8.388384E-1 -1.828598E-2 2.011314E+0 6.464646E-9 9.922758E-1 5.764507E-2 2.048442E+0 6.666667E-9 1.123370E+0 1.437200E-1 2.085471E+0 6.868687E-9 1.253100E+0 2.300886E-1 2.106538E+0 7.070707E-9 1.350492E+0 3.211183E-1 2.124491E+0 7.272727E-9 1.435387E+0 4.121480E-1 2.139488E+0 7.474747E-9 1.511875E+0 5.025503E-1 2.149405E+0 7.676768E-9 1.561099E+0 5.928546E-1 2.159307E+0 7.878788E-9 1.597843E+0 6.786161E-1 2.167088E+0 8.080808E-9 1.629603E+0 7.547195E-1 2.173590E+0 8.282828E-9 1.650819E+0 8.208321E-1 2.178426E+0 8.484848E-9 1.670125E+0 8.840226E-1 2.183088E+0 8.686869E-9 1.684749E+0 9.378220E-1 2.186810E+0 8.888889E-9 1.697145E+0 9.871511E-1 2.190084E+0 9.090909E-9 1.708582E+0 1.033433E+0 2.193148E+0 9.292929E-9 1.716811E+0 1.069526E+0 2.195513E+0 9.494949E-9 1.724945E+0 1.105314E+0 2.197857E+0 9.696970E-9 1.731269E+0 1.133238E+0 2.199694E+0 9.898990E-9 1.736914E+0 1.158216E+0 2.201341E+0 1.010101E-8 1.742171E+0 1.181132E+0 2.202887E+0 1.030303E-8 1.746277E+0 1.197941E+0 2.204130E+0 1.050505E-8 1.750370E+0 1.214683E+0 2.205369E+0 1.070707E-8 1.753647E+0 1.227346E+0 2.206352E+0 1.090909E-8 1.756669E+0 1.238734E+0 2.207256E+0 1.111111E-8 1.759474E+0 1.249055E+0 2.208102E+0 1.131313E-8 1.761778E+0 1.256915E+0 2.208815E+0 1.151515E-8 1.764063E+0 1.264688E+0 2.209522E+0 1.171717E-8 1.765946E+0 1.270721E+0 2.210093E+0 1.191919E-8 1.767716E+0 1.276268E+0 2.210627E+0 1.212121E-8 1.769357E+0 1.281265E+0 2.211127E+0 1.232323E-8 1.770759E+0 1.285253E+0 2.211564E+0 1.252525E-8 1.772142E+0 1.289175E+0 2.211995E+0 1.272727E-8 1.773311E+0 1.292301E+0 2.212351E+0 1.292929E-8 1.774425E+0 1.295232E+0 2.212688E+0 1.313131E-8 1.775459E+0 1.297875E+0 2.213005E+0 1.333333E-8 1.776372E+0 1.300092E+0 2.213290E+0 1.353535E-8 1.777270E+0 1.302267E+0 2.213570E+0 1.373737E-8 1.778048E+0 1.304076E+0 2.213806E+0 1.393939E-8 1.778799E+0 1.305806E+0 2.214032E+0 1.414141E-8 1.779498E+0 1.307377E+0 2.214244E+0 1.434343E-8 1.780133E+0 1.308756E+0 2.214440E+0 1.454545E-8 1.780757E+0 1.310103E+0 2.214631E+0 1.474747E-8 1.781306E+0 1.311236E+0 2.214796E+0 1.494949E-8 1.781842E+0 1.312332E+0 2.214957E+0 1.515152E-8 1.782344E+0 1.313317E+0 2.215106E+0 1.535354E-8 1.782813E+0 1.314194E+0 2.215245E+0 1.555556E-8 1.783273E+0 1.315047E+0 2.215380E+0 1.575758E-8 1.783685E+0 1.315770E+0 2.215498E+0 1.595960E-8 1.784089E+0 1.316473E+0 2.215613E+0 1.616162E-8 1.784471E+0 1.317109E+0 2.215720E+0 1.636364E-8 1.784835E+0 1.317690E+0 2.215821E+0 1.656566E-8 1.785191E+0 1.318255E+0 2.215920E+0 1.676768E-8 1.785515E+0 1.318746E+0 2.216008E+0 1.696970E-8 1.785835E+0 1.319228E+0 2.216095E+0 1.717172E-8 1.786139E+0 1.319670E+0 2.216175E+0 1.737374E-8 1.786431E+0 1.320086E+0 2.216251E+0 1.757576E-8 1.786718E+0 1.320491E+0 2.216325E+0 1.777778E-8 1.786984E+0 1.320853E+0 2.216391E+0 1.797980E-8 1.787248E+0 1.321211E+0 2.216456E+0 1.818182E-8 1.787496E+0 1.321544E+0 2.216516E+0 1.838384E-8 1.787735E+0 1.321863E+0 2.216573E+0 1.858586E-8 1.787970E+0 1.322177E+0 2.216628E+0 1.878788E-8 1.788190E+0 1.322470E+0 2.216679E+0 1.898990E-8 1.788410E+0 1.322763E+0 2.216729E+0 1.919192E-8 1.788617E+0 1.323059E+0 2.216774E+0 1.939394E-8 1.788818E+0 1.323356E+0 2.216817E+0 1.959596E-8 1.789017E+0 1.323633E+0 2.216860E+0 1.979798E-8 1.789206E+0 1.323845E+0 2.216899E+0 2.000000E-8 1.789394E+0 1.324057E+0 2.216939E+0 | |[End data_o | |====================================================================== [End]