|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ17 | TinyLogic(tm) UHS Dual Buffer with | Schmitt Trigger Inputs | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz17p6_450.ibs | [File Rev] 1.0 | [Date] 3/22/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7wz17p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224263E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129636E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904630E+0 -3.600000E+0 -1.876972E+0 -1.921062E+0 -1.835134E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141655E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046659E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778184E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090689E-1 -9.525059E-1 -8.658491E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972590E-1 -2.000000E+0 -7.719073E-1 -8.153413E-1 -7.288730E-1 -1.900000E+0 -7.035399E-1 -7.469732E-1 -6.607080E-1 -1.800000E+0 -6.353555E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673962E-1 -6.108069E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430929E-1 -4.576576E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655234E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423396E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767183E-1 -1.926246E-1 -1.100000E+0 -1.698888E-1 -2.122440E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496161E-1 -6.942832E-2 -9.000000E-1 -5.214457E-2 -9.036804E-2 -2.230963E-2 -8.000000E-1 -1.209702E-2 -3.868385E-2 -9.411920E-3 -7.000000E-1 -2.351835E-3 -6.881089E-3 -5.712974E-3 -6.000000E-1 -8.808255E-4 -5.597880E-4 -1.833261E-3 -5.000000E-1 -1.281485E-4 -8.244977E-5 -2.142388E-4 -4.000000E-1 -8.439136E-6 -9.391274E-6 -8.310540E-6 -3.000000E-1 -3.949468E-7 -7.070543E-7 -2.126919E-7 -2.000000E-1 -7.112940E-8 -9.023266E-8 -6.855628E-8 -1.000000E-1 -5.619351E-8 -5.233403E-8 -6.101263E-8 1.000000E-1 -4.399946E-8 -3.898922E-8 -4.900013E-8 2.000000E-1 -3.799945E-8 -3.298678E-8 -4.300026E-8 3.000000E-1 -3.199961E-8 -2.698619E-8 -3.700040E-8 4.000000E-1 -2.599969E-8 -2.098578E-8 -3.100054E-8 5.000000E-1 -1.999977E-8 -1.498543E-8 -2.500068E-8 6.000000E-1 -1.399996E-8 -8.985156E-9 -1.900082E-8 7.000000E-1 -7.999987E-9 -2.984834E-9 -1.300107E-8 8.000000E-1 -2.000012E-9 3.015599E-9 -7.000982E-9 9.000000E-1 3.999850E-9 9.015689E-9 -1.001119E-9 1.000000E+0 9.999709E-9 1.501611E-8 4.998627E-9 1.100000E+0 1.599957E-8 2.101654E-8 1.099849E-8 1.200000E+0 2.199932E-8 2.701674E-8 1.699858E-8 1.300000E+0 2.799952E-8 3.301694E-8 2.299844E-8 1.400000E+0 3.399926E-8 3.901736E-8 2.899807E-8 1.500000E+0 3.999924E-8 4.501756E-8 3.499771E-8 1.600000E+0 4.599921E-8 5.101821E-8 4.099802E-8 1.700000E+0 5.199873E-8 5.701841E-8 4.699766E-8 1.800000E+0 5.799893E-8 6.301861E-8 5.299752E-8 1.900000E+0 6.399868E-8 6.901880E-8 5.899738E-8 2.000000E+0 6.999866E-8 7.501923E-8 6.499724E-8 2.100000E+0 7.599840E-8 8.101943E-8 7.099711E-8 2.200000E+0 8.199838E-8 8.701986E-8 7.699697E-8 2.300000E+0 8.799790E-8 9.302051E-8 8.299683E-8 2.400000E+0 9.399787E-8 9.902116E-8 8.899714E-8 2.500000E+0 9.999785E-8 1.050214E-7 9.499700E-8 2.600000E+0 1.059983E-7 1.110211E-7 1.009969E-7 2.700000E+0 1.119982E-7 1.170213E-7 1.069967E-7 2.800000E+0 1.179978E-7 1.230220E-7 1.129961E-7 2.900000E+0 1.239977E-7 1.290222E-7 1.189960E-7 3.000000E+0 1.299977E-7 1.350224E-7 1.249954E-7 3.100000E+0 1.359977E-7 1.410226E-7 1.309962E-7 3.200000E+0 1.419977E-7 1.470233E-7 1.369956E-7 3.300000E+0 1.479972E-7 1.530240E-7 1.429954E-7 3.400000E+0 1.539967E-7 1.590242E-7 1.489953E-7 3.500000E+0 1.599971E-7 1.650249E-7 1.549952E-7 3.600000E+0 1.659971E-7 1.710247E-7 1.609950E-7 3.700000E+0 1.719971E-7 1.770249E-7 1.669953E-7 3.800000E+0 1.779966E-7 1.830252E-7 1.729947E-7 3.900000E+0 1.839966E-7 1.890259E-7 1.789946E-7 4.000000E+0 1.899966E-7 1.950262E-7 1.849945E-7 4.100000E+0 1.959957E-7 2.010265E-7 1.909953E-7 4.200000E+0 2.019961E-7 2.070273E-7 1.969942E-7 4.300000E+0 2.079956E-7 2.130277E-7 2.029941E-7 4.400000E+0 2.139961E-7 2.190281E-7 2.089939E-7 4.500000E+0 2.199956E-7 2.250289E-7 2.149938E-7 4.600000E+0 2.259952E-7 2.310289E-7 2.209937E-7 4.700000E+0 2.319956E-7 2.370299E-7 2.269935E-7 4.800000E+0 2.379952E-7 2.430309E-7 2.329943E-7 4.900000E+0 2.439956E-7 2.490310E-7 2.389932E-7 5.000000E+0 2.499952E-7 2.550321E-7 2.449940E-7 | [POWER Clamp] 0.0 2.499952E-7 2.250289E-7 2.749933E-7 -10.000000E-2 2.559957E-7 2.310289E-7 2.809923E-7 -2.000000E-1 2.619962E-7 2.370299E-7 2.869921E-7 -3.000000E-1 2.679957E-7 2.430309E-7 2.929920E-7 -4.000000E-1 2.739962E-7 2.490310E-7 2.989919E-7 -5.000000E-1 2.799958E-7 2.550321E-7 3.049908E-7 -6.000000E-1 2.859954E-7 2.610324E-7 3.109916E-7 -7.000000E-1 2.919959E-7 2.670327E-7 3.169915E-7 -8.000000E-1 2.979956E-7 2.730340E-7 3.229913E-7 -9.000000E-1 3.039961E-7 2.790345E-7 3.289912E-7 -1.000000E+0 3.099958E-7 2.850360E-7 3.349911E-7 -1.100000E+0 3.159954E-7 2.910376E-7 3.409909E-7 -1.200000E+0 3.219960E-7 2.970384E-7 3.469908E-7 -1.300000E+0 3.279957E-7 3.030402E-7 3.529907E-7 -1.400000E+0 3.339963E-7 3.090421E-7 3.589914E-7 -1.500000E+0 3.399960E-7 3.150433E-7 3.649904E-7 -1.600000E+0 3.459958E-7 3.210455E-7 3.709912E-7 -1.700000E+0 3.519955E-7 3.270470E-7 3.769901E-7 -1.800000E+0 3.579953E-7 3.330496E-7 3.829909E-7 -1.900000E+0 3.639960E-7 3.390523E-7 3.889908E-7 -2.000000E+0 3.699968E-7 3.450543E-7 3.949907E-7 -2.100000E+0 3.759966E-7 3.510583E-7 4.009896E-7 -2.200000E+0 3.819974E-7 3.570617E-7 4.069904E-7 -2.300000E+0 3.879973E-7 3.630643E-7 4.129894E-7 -2.400000E+0 3.939981E-7 3.690681E-7 4.189901E-7 -2.500000E+0 3.999981E-7 3.750722E-7 4.249891E-7 -2.600000E+0 4.059980E-7 3.810756E-7 4.309899E-7 -2.700000E+0 4.119990E-7 3.870793E-7 4.369907E-7 -2.800000E+0 4.179990E-7 3.930841E-7 4.429897E-7 -2.900000E+0 4.240000E-7 3.990884E-7 4.489886E-7 -3.000000E+0 4.300001E-7 4.050939E-7 4.549894E-7 -3.100000E+0 4.360003E-7 4.110988E-7 4.609884E-7 -3.200000E+0 4.419995E-7 4.171050E-7 4.669892E-7 -3.300000E+0 4.480025E-7 4.231116E-7 4.729882E-7 -3.400000E+0 4.540019E-7 4.291176E-7 4.789890E-7 -3.500000E+0 4.600031E-7 4.351249E-7 4.849879E-7 -3.600000E+0 4.660025E-7 4.411326E-7 4.909887E-7 -3.700000E+0 4.720038E-7 4.471398E-7 4.969877E-7 -3.800000E+0 4.780052E-7 4.531483E-7 5.029867E-7 -3.900000E+0 4.840066E-7 4.591573E-7 5.089875E-7 -4.000000E+0 4.900062E-7 4.651658E-7 5.149883E-7 -4.100000E+0 4.960077E-7 4.711758E-7 5.209891E-7 -4.200000E+0 5.020074E-7 4.771853E-7 5.269863E-7 -4.300000E+0 5.080108E-7 4.831962E-7 5.329871E-7 -4.400000E+0 5.140107E-7 4.892076E-7 5.389861E-7 -4.500000E+0 5.200124E-7 4.952205E-7 5.449887E-7 -4.600000E+0 5.260123E-7 5.012303E-7 5.509877E-7 -4.700000E+0 5.320142E-7 5.072443E-7 5.569867E-7 -4.800000E+0 5.380160E-7 5.132571E-7 5.629857E-7 -4.900000E+0 5.440180E-7 5.192722E-7 5.689883E-7 -5.000000E+0 5.500182E-7 5.252844E-7 5.749873E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.606468E-1 4.469306E-1 6.926688E-1 -4.800000E+0 5.369534E-1 4.296692E-1 6.639136E-1 -4.700000E+0 5.250284E-1 4.207302E-1 6.494881E-1 -4.500000E+0 5.010625E-1 4.023941E-1 6.205567E-1 -4.400000E+0 4.890356E-1 3.930452E-1 6.060562E-1 -4.200000E+0 4.649239E-1 3.740797E-1 5.769976E-1 -4.100000E+0 4.528496E-1 3.644935E-1 5.624442E-1 -3.900000E+0 4.286876E-1 3.451758E-1 5.332995E-1 -3.800000E+0 4.166084E-1 3.354651E-1 5.187124E-1 -3.600000E+0 3.924725E-1 3.159836E-1 4.895192E-1 -3.500000E+0 3.804232E-1 3.062279E-1 4.749174E-1 -3.300000E+0 3.563789E-1 2.867195E-1 4.457151E-1 -3.200000E+0 3.443906E-1 2.769785E-1 4.311199E-1 -3.000000E+0 3.204984E-1 2.575494E-1 4.019566E-1 -2.900000E+0 3.086015E-1 2.478711E-1 3.873959E-1 -2.700000E+0 2.849243E-1 2.286099E-1 3.583394E-1 -2.600000E+0 2.731521E-1 2.190359E-1 3.438553E-1 -2.400000E+0 2.497627E-1 2.000229E-1 3.150149E-1 -2.300000E+0 2.381560E-1 1.905929E-1 3.006819E-1 -2.100000E+0 2.151529E-1 1.719093E-1 2.723131E-1 -2.000000E+0 2.037782E-1 1.626664E-1 2.583248E-1 -1.800000E+0 1.813350E-1 1.444155E-1 2.304789E-1 -1.700000E+0 1.702262E-1 1.354222E-1 2.165645E-1 -1.500000E+0 1.481361E-1 1.176636E-1 1.887524E-1 -1.400000E+0 1.371517E-1 1.088779E-1 1.748702E-1 -1.200000E+0 1.153250E-1 9.148722E-2 1.473037E-1 -1.100000E+0 1.045077E-1 8.288790E-2 1.339139E-1 -9.000000E-1 8.332207E-2 6.592743E-2 1.090912E-1 -8.000000E-1 7.336645E-2 5.762342E-2 9.690273E-2 -6.000000E-1 5.459412E-2 4.194122E-2 7.257182E-2 -5.000000E-1 4.533460E-2 3.469687E-2 6.042801E-2 -3.000000E-1 2.699468E-2 2.055066E-2 3.618859E-2 -2.000000E-1 1.792152E-2 1.360495E-2 2.409833E-2 0.0 1.170124E-6 1.070813E-6 1.256070E-6 2.000000E-1 -1.737032E-2 -1.304310E-2 -2.357069E-2 3.000000E-1 -2.576767E-2 -1.930194E-2 -3.501072E-2 5.000000E-1 -4.197280E-2 -3.128189E-2 -5.718322E-2 6.000000E-1 -4.977541E-2 -3.699846E-2 -6.790938E-2 8.000000E-1 -6.476772E-2 -4.787339E-2 -8.862568E-2 9.000000E-1 -7.195218E-2 -5.302719E-2 -9.860949E-2 1.100000E+0 -8.568463E-2 -6.275611E-2 -1.178127E-1 1.200000E+0 -9.222739E-2 -6.732678E-2 -1.270258E-1 1.400000E+0 -1.046531E-1 -7.586967E-2 -1.446595E-1 1.500000E+0 -1.105309E-1 -7.983778E-2 -1.530741E-1 1.700000E+0 -1.216041E-1 -8.715798E-2 -1.690840E-1 1.800000E+0 -1.267949E-1 -9.050693E-2 -1.766736E-1 2.000000E+0 -1.364740E-1 -9.657721E-2 -1.910087E-1 2.100000E+0 -1.409587E-1 -9.929800E-2 -1.977493E-1 2.300000E+0 -1.492115E-1 -1.041162E-1 -2.103663E-1 2.400000E+0 -1.529785E-1 -1.062199E-1 -2.162393E-1 2.600000E+0 -1.597969E-1 -1.098478E-1 -2.271104E-1 2.700000E+0 -1.628532E-1 -1.113928E-1 -2.321089E-1 2.900000E+0 -1.682864E-1 -1.140195E-1 -2.412418E-1 3.000000E+0 -1.706813E-1 -1.151379E-1 -2.453851E-1 3.200000E+0 -1.748943E-1 -1.170799E-1 -2.528645E-1 3.300000E+0 -1.767467E-1 -1.179373E-1 -2.562239E-1 3.500000E+0 -1.800381E-1 -1.194902E-1 -2.622585E-1 3.600000E+0 -1.815136E-1 -1.202044E-1 -2.649688E-1 3.800000E+0 -1.842011E-1 -1.215402E-1 -2.698647E-1 3.900000E+0 -1.854369E-1 -1.221703E-1 -2.720834E-1 4.100000E+0 -1.877370E-1 -1.233696E-1 -2.761348E-1 4.200000E+0 -1.888142E-1 -1.239429E-1 -2.779918E-1 4.400000E+0 -1.908466E-1 -1.250446E-1 -2.814193E-1 4.500000E+0 -1.918090E-1 -1.255752E-1 -2.830067E-1 4.700000E+0 -1.936405E-1 -1.266007E-1 -2.859638E-1 4.800000E+0 -1.945142E-1 -1.270971E-1 -2.873455E-1 5.000000E+0 -1.961865E-1 -1.280907E-1 -2.899399E-1 5.200000E+0 -1.977693E-1 -1.328821E-1 -2.923368E-1 5.300000E+0 -1.985305E-1 -1.565793E-1 -2.934701E-1 5.500000E+0 -2.000314E-1 -2.838814E-1 -2.956213E-1 5.600000E+0 -2.009766E-1 -3.697166E-1 -2.966445E-1 5.800000E+0 -2.087330E-1 -5.531222E-1 -2.985972E-1 5.900000E+0 -2.389457E-1 -6.476185E-1 -2.995323E-1 6.100000E+0 -3.584790E-1 -8.394746E-1 -3.018228E-1 6.200000E+0 -4.441590E-1 -9.363515E-1 -3.040353E-1 6.400000E+0 -6.288822E-1 -1.131353E+0 -3.149740E-1 6.500000E+0 -7.239799E-1 -1.229324E+0 -3.517671E-1 6.700000E+0 -9.167635E-1 -1.425960E+0 -4.575336E-1 6.800000E+0 -1.013988E+0 -1.524557E+0 -5.351332E-1 7.000000E+0 -1.209508E+0 -1.722191E+0 -7.191050E-1 7.100000E+0 -1.307669E+0 -1.821193E+0 -8.147507E-1 7.300000E+0 -1.504575E+0 -2.019498E+0 -1.008687E+0 7.400000E+0 -1.603262E+0 -2.118782E+0 -1.106440E+0 7.600000E+0 -1.801003E+0 -2.317569E+0 -1.302897E+0 7.700000E+0 -1.900027E+0 -2.417060E+0 -1.401470E+0 7.900000E+0 -2.098325E+0 -2.616211E+0 -1.599107E+0 8.000000E+0 -2.197583E+0 -2.715861E+0 -1.698120E+0 8.200000E+0 -2.396279E+0 -2.915294E+0 -1.896446E+0 8.300000E+0 -2.495707E+0 -3.015070E+0 -1.995734E+0 8.500000E+0 -2.694701E+0 -3.214729E+0 -2.194512E+0 8.600000E+0 -2.794260E+0 -3.314607E+0 -2.293987E+0 8.800000E+0 -2.993486E+0 -3.514450E+0 -2.493083E+0 8.900000E+0 -3.093148E+0 -3.614412E+0 -2.592695E+0 9.100000E+0 -3.292559E+0 -3.814409E+0 -2.792028E+0 9.200000E+0 -3.392305E+0 -3.914442E+0 -2.891742E+0 9.400000E+0 -3.591867E+0 -4.114570E+0 -3.091257E+0 9.500000E+0 -3.691681E+0 -4.214662E+0 -3.191052E+0 9.700000E+0 -3.891368E+0 -4.414901E+0 -3.390712E+0 9.800000E+0 -3.991240E+0 -4.515046E+0 -3.490572E+0 1.000000E+1 -4.191033E+0 -4.715381E+0 -3.690351E+0 | [Pulldown] -5.000000E+0 -4.075826E+0 -4.140813E+0 -4.018988E+0 -4.800000E+0 -3.876317E+0 -3.940849E+0 -3.819393E+0 -4.700000E+0 -3.776590E+0 -3.840897E+0 -3.719618E+0 -4.500000E+0 -3.577195E+0 -3.641061E+0 -3.520120E+0 -4.400000E+0 -3.477530E+0 -3.541180E+0 -3.420399E+0 -4.200000E+0 -3.278269E+0 -3.341495E+0 -3.221018E+0 -4.100000E+0 -3.178678E+0 -3.241696E+0 -3.121361E+0 -3.900000E+0 -2.979579E+0 -3.042191E+0 -2.922120E+0 -3.800000E+0 -2.880077E+0 -2.942491E+0 -2.822540E+0 -3.600000E+0 -2.681178E+0 -2.743207E+0 -2.623472E+0 -3.500000E+0 -2.581787E+0 -2.643628E+0 -2.523989E+0 -3.300000E+0 -2.383136E+0 -2.444615E+0 -2.325140E+0 -3.200000E+0 -2.283885E+0 -2.345190E+0 -2.225782E+0 -3.000000E+0 -2.085553E+0 -2.146523E+0 -2.027222E+0 -2.900000E+0 -1.986485E+0 -2.047295E+0 -1.928031E+0 -2.700000E+0 -1.788582E+0 -1.849083E+0 -1.729868E+0 -2.600000E+0 -1.689765E+0 -1.750118E+0 -1.630916E+0 -2.400000E+0 -1.492464E+0 -1.552530E+0 -1.433337E+0 -2.300000E+0 -1.394012E+0 -1.453937E+0 -1.334748E+0 -2.100000E+0 -1.197621E+0 -1.257255E+0 -1.138114E+0 -2.000000E+0 -1.099748E+0 -1.159224E+0 -1.040157E+0 -1.800000E+0 -9.048985E-1 -9.639840E-1 -8.453429E-1 -1.700000E+0 -8.080850E-1 -8.668983E-1 -7.487828E-1 -1.500000E+0 -6.164275E-1 -6.742955E-1 -5.592177E-1 -1.400000E+0 -5.222065E-1 -5.791264E-1 -4.687670E-1 -1.200000E+0 -3.414064E-1 -3.928657E-1 -3.201461E-1 -1.100000E+0 -2.613918E-1 -3.035080E-1 -2.568034E-1 -9.000000E-1 -1.417442E-1 -1.478079E-1 -1.479220E-1 -8.000000E-1 -1.018241E-1 -9.527065E-2 -1.259841E-1 -6.000000E-1 -7.239266E-2 -5.250740E-2 -9.334275E-2 -5.000000E-1 -6.031938E-2 -4.361321E-2 -7.775098E-2 -3.000000E-1 -3.636310E-2 -2.615631E-2 -4.700960E-2 -2.000000E-1 -2.429556E-2 -1.742420E-2 -3.146249E-2 0.0 -2.245254E-6 -2.099798E-6 -2.369279E-6 2.000000E-1 2.361816E-2 1.670528E-2 3.092992E-2 3.000000E-1 3.486009E-2 2.457480E-2 4.581746E-2 5.000000E-1 5.619389E-2 3.935047E-2 7.439703E-2 6.000000E-1 6.628135E-2 4.625929E-2 8.807427E-2 8.000000E-1 8.528870E-2 5.912703E-2 1.141683E-1 9.000000E-1 9.420600E-2 6.508972E-2 1.265715E-1 1.100000E+0 1.108630E-1 7.608306E-2 1.500574E-1 1.200000E+0 1.186010E-1 8.111795E-2 1.611271E-1 1.400000E+0 1.328914E-1 9.027407E-2 1.818861E-1 1.500000E+0 1.394404E-1 9.439835E-2 1.915600E-1 1.700000E+0 1.513292E-1 1.017418E-1 2.094486E-1 1.800000E+0 1.566559E-1 1.049584E-1 2.176363E-1 2.000000E+0 1.660145E-1 1.104613E-1 2.323974E-1 2.100000E+0 1.700085E-1 1.127352E-1 2.389094E-1 2.300000E+0 1.765199E-1 1.163180E-1 2.499839E-1 2.400000E+0 1.790228E-1 1.176538E-1 2.544577E-1 2.600000E+0 1.826791E-1 1.195901E-1 2.612294E-1 2.700000E+0 1.839677E-1 1.202824E-1 2.636409E-1 2.900000E+0 1.858283E-1 1.213128E-1 2.670413E-1 3.000000E+0 1.865136E-1 1.217066E-1 2.682421E-1 3.200000E+0 1.875814E-1 1.223411E-1 2.700319E-1 3.300000E+0 1.880105E-1 1.226042E-1 2.707196E-1 3.500000E+0 1.887320E-1 1.230575E-1 2.718337E-1 3.600000E+0 1.890427E-1 1.232571E-1 2.722977E-1 3.800000E+0 1.895947E-1 1.236177E-1 2.730998E-1 3.900000E+0 1.898441E-1 1.237830E-1 2.734537E-1 4.100000E+0 1.903047E-1 1.240919E-1 2.740946E-1 4.200000E+0 1.905205E-1 1.242380E-1 2.743896E-1 4.400000E+0 1.909321E-1 1.245187E-1 2.749445E-1 4.500000E+0 1.911314E-1 1.246552E-1 2.752098E-1 4.700000E+0 1.915249E-1 1.249255E-1 2.757287E-1 4.800000E+0 1.917224E-1 1.250612E-1 2.759873E-1 5.000000E+0 1.921277E-1 1.253402E-1 2.765154E-1 5.200000E+0 1.925602E-1 1.260188E-1 2.770769E-1 5.300000E+0 1.927925E-1 1.272630E-1 2.773780E-1 5.500000E+0 1.933039E-1 1.306794E-1 2.780399E-1 5.600000E+0 1.935901E-1 1.325539E-1 2.784097E-1 5.800000E+0 1.942774E-1 1.364639E-1 2.792538E-1 5.900000E+0 1.952474E-1 1.384814E-1 2.797414E-1 6.100000E+0 1.999225E-1 1.426313E-1 2.808871E-1 6.200000E+0 2.026981E-1 1.447662E-1 2.815640E-1 6.400000E+0 2.086083E-1 1.491711E-1 2.831815E-1 6.500000E+0 2.117128E-1 1.514499E-1 2.841660E-1 6.700000E+0 2.182232E-1 1.561868E-1 2.896541E-1 6.800000E+0 2.216422E-1 1.586574E-1 2.941134E-1 7.000000E+0 2.288544E-1 1.638368E-1 3.038512E-1 7.100000E+0 2.326697E-1 1.665603E-1 3.090232E-1 7.300000E+0 2.407784E-1 1.723130E-1 3.199624E-1 7.400000E+0 2.450970E-1 1.753576E-1 3.257495E-1 7.600000E+0 2.543261E-1 1.818216E-1 3.380264E-1 7.700000E+0 2.592618E-1 1.852554E-1 3.445454E-1 7.900000E+0 2.698355E-1 1.925596E-1 3.584178E-1 8.000000E+0 2.754963E-1 1.964412E-1 3.657989E-1 8.200000E+0 2.876170E-1 2.046844E-1 3.815149E-1 8.300000E+0 2.940950E-1 2.090501E-1 3.898721E-1 8.500000E+0 3.079244E-1 2.182659E-1 4.076326E-1 8.600000E+0 3.152878E-1 2.231054E-1 4.170513E-1 8.800000E+0 3.309333E-1 2.331818E-1 4.369940E-1 8.900000E+0 3.392201E-1 2.383626E-1 4.475256E-1 9.100000E+0 3.567230E-1 2.486472E-1 4.697186E-1 9.200000E+0 3.659352E-1 2.532433E-1 4.813801E-1 9.400000E+0 3.852578E-1 2.501868E-1 5.058243E-1 9.500000E+0 3.953523E-1 2.422468E-1 5.186002E-1 9.700000E+0 4.163449E-1 2.438084E-1 5.452353E-1 9.800000E+0 4.272024E-1 2.489694E-1 5.590816E-1 1.000000E+1 4.494529E-1 2.623985E-1 5.877925E-1 | [Ramp] dV/dt_r 2.444E+0/2.070E-10 2.052E+0/2.863E-10 2.845E+0/1.626E-10 dV/dt_f 2.527E+0/2.655E-10 2.103E+0/4.263E-10 2.897E+0/2.128E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999989E+0 4.499988E+0 5.499991E+0 2.020202E-10 5.000000E+0 4.499994E+0 5.500002E+0 4.040404E-10 5.000006E+0 4.500005E+0 5.500001E+0 6.060606E-10 4.999998E+0 4.500009E+0 5.499999E+0 8.080808E-10 5.000042E+0 4.500026E+0 5.500048E+0 1.010101E-9 4.999927E+0 4.500200E+0 5.498453E+0 1.212121E-9 4.997822E+0 4.499552E+0 5.491794E+0 1.414141E-9 4.993522E+0 4.498300E+0 5.476561E+0 1.616162E-9 4.981035E+0 4.496975E+0 5.366500E+0 1.818182E-9 4.983383E+0 4.493045E+0 4.136520E+0 2.020202E-9 4.638118E+0 4.488020E+0 1.413341E+0 2.222222E-9 3.233678E+0 4.502346E+0 8.257377E-1 2.424242E-9 1.418745E+0 4.454786E+0 7.428686E-1 2.626263E-9 1.004948E+0 4.120262E+0 7.152632E-1 2.828283E-9 9.085268E-1 3.246308E+0 6.941757E-1 3.030303E-9 8.647204E-1 2.036439E+0 6.842405E-1 3.232323E-9 8.367727E-1 1.431600E+0 6.785590E-1 3.434343E-9 8.218329E-1 1.184056E+0 6.737034E-1 3.636364E-9 8.107961E-1 1.123675E+0 6.710296E-1 3.838384E-9 8.047053E-1 1.077650E+0 6.689263E-1 4.040404E-9 7.989193E-1 1.049749E+0 6.673686E-1 4.242424E-9 7.954468E-1 1.031668E+0 6.666256E-1 4.444444E-9 7.933470E-1 1.015591E+0 6.659250E-1 4.646465E-9 7.915105E-1 1.008413E+0 6.655793E-1 4.848485E-9 7.907118E-1 1.003776E+0 6.653112E-1 5.050505E-9 7.899692E-1 9.994627E-1 6.651190E-1 5.252525E-9 7.895119E-1 9.963679E-1 6.650191E-1 5.454545E-9 7.891902E-1 9.946964E-1 6.649259E-1 5.656566E-9 7.889221E-1 9.931386E-1 6.648785E-1 5.858586E-9 7.888194E-1 9.923390E-1 6.648391E-1 6.060606E-9 7.887244E-1 9.916670E-1 6.648111E-1 6.262626E-9 7.886508E-1 9.912049E-1 6.647943E-1 6.464646E-9 7.885853E-1 9.909436E-1 6.647788E-1 6.666667E-9 7.885358E-1 9.907016E-1 6.647706E-1 6.868687E-9 7.885262E-1 9.905697E-1 6.647634E-1 7.070707E-9 7.885181E-1 9.904519E-1 6.647575E-1 7.272727E-9 7.885008E-1 9.903763E-1 6.647525E-1 7.474747E-9 7.884808E-1 9.903338E-1 6.647478E-1 7.676768E-9 7.884686E-1 9.902940E-1 6.647444E-1 7.878788E-9 7.884722E-1 9.902677E-1 6.647411E-1 8.080808E-9 7.884763E-1 9.902425E-1 6.647394E-1 8.282828E-9 7.884646E-1 9.902258E-1 6.647386E-1 8.484848E-9 7.884495E-1 9.902146E-1 6.647375E-1 8.686869E-9 7.884432E-1 9.902040E-1 6.647352E-1 8.888889E-9 7.884522E-1 9.901961E-1 6.647328E-1 9.090909E-9 7.884614E-1 9.901884E-1 6.647319E-1 9.292929E-9 7.884536E-1 9.901835E-1 6.647317E-1 9.494949E-9 7.884433E-1 9.901800E-1 6.647312E-1 9.696970E-9 7.884397E-1 9.901770E-1 6.647293E-1 9.898990E-9 7.884456E-1 9.901757E-1 6.647274E-1 1.010101E-8 7.884514E-1 9.901744E-1 6.647270E-1 1.030303E-8 7.884433E-1 9.901723E-1 6.647271E-1 1.050505E-8 7.884341E-1 9.901698E-1 6.647269E-1 1.070707E-8 7.884317E-1 9.901673E-1 6.647254E-1 1.090909E-8 7.884377E-1 9.901646E-1 6.647239E-1 1.111111E-8 7.884430E-1 9.901619E-1 6.647238E-1 1.131313E-8 7.884352E-1 9.901601E-1 6.647241E-1 1.151515E-8 7.884265E-1 9.901585E-1 6.647240E-1 1.171717E-8 7.884253E-1 9.901569E-1 6.647228E-1 1.191919E-8 7.884314E-1 9.901553E-1 6.647217E-1 1.212121E-8 7.884363E-1 9.901536E-1 6.647218E-1 1.232323E-8 7.884291E-1 9.901520E-1 6.647222E-1 1.252525E-8 7.884211E-1 9.901505E-1 6.647222E-1 1.272727E-8 7.884208E-1 9.901487E-1 6.647212E-1 1.292929E-8 7.884268E-1 9.901465E-1 6.647203E-1 1.313131E-8 7.884310E-1 9.901444E-1 6.647205E-1 1.333333E-8 7.884244E-1 9.901435E-1 6.647210E-1 1.353535E-8 7.884170E-1 9.901429E-1 6.647210E-1 1.373737E-8 7.884176E-1 9.901419E-1 6.647201E-1 1.393939E-8 7.884233E-1 9.901402E-1 6.647194E-1 1.414141E-8 7.884269E-1 9.901386E-1 6.647197E-1 1.434343E-8 7.884207E-1 9.901378E-1 6.647202E-1 1.454545E-8 7.884139E-1 9.901370E-1 6.647202E-1 1.474747E-8 7.884151E-1 9.901362E-1 6.647194E-1 1.494949E-8 7.884207E-1 9.901350E-1 6.647188E-1 1.515152E-8 7.884237E-1 9.901339E-1 6.647192E-1 1.535354E-8 7.884178E-1 9.901330E-1 6.647197E-1 1.555556E-8 7.884115E-1 9.901322E-1 6.647197E-1 1.575758E-8 7.884134E-1 9.901313E-1 6.647190E-1 1.595960E-8 7.884187E-1 9.901305E-1 6.647185E-1 1.616162E-8 7.884211E-1 9.901297E-1 6.647189E-1 1.636364E-8 7.884156E-1 9.901289E-1 6.647194E-1 1.656566E-8 7.884097E-1 9.901282E-1 6.647193E-1 1.676768E-8 7.884121E-1 9.901275E-1 6.647187E-1 1.696970E-8 7.884172E-1 9.901268E-1 6.647183E-1 1.717172E-8 7.884191E-1 9.901261E-1 6.647187E-1 1.737374E-8 7.884138E-1 9.901255E-1 6.647191E-1 1.757576E-8 7.884084E-1 9.901248E-1 6.647191E-1 1.777778E-8 7.884112E-1 9.901242E-1 6.647185E-1 1.797980E-8 7.884160E-1 9.901237E-1 6.647182E-1 1.818182E-8 7.884174E-1 9.901231E-1 6.647185E-1 1.838384E-8 7.884125E-1 9.901226E-1 6.647189E-1 1.858586E-8 7.884074E-1 9.901220E-1 6.647189E-1 1.878788E-8 7.884105E-1 9.901215E-1 6.647185E-1 1.898990E-8 7.884151E-1 9.901211E-1 6.647183E-1 1.919192E-8 7.884161E-1 9.901206E-1 6.647186E-1 1.939394E-8 7.884114E-1 9.901201E-1 6.647189E-1 1.959596E-8 7.884066E-1 9.901197E-1 6.647187E-1 1.979798E-8 7.884115E-1 9.901197E-1 6.647182E-1 2.000000E-8 7.884174E-1 9.901200E-1 6.647178E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.987862E+0 3.320437E+0 4.655413E+0 2.020202E-10 3.987869E+0 3.320440E+0 4.655422E+0 4.040404E-10 3.987870E+0 3.320444E+0 4.655418E+0 6.060606E-10 3.987864E+0 3.320446E+0 4.655416E+0 8.080808E-10 3.987892E+0 3.320450E+0 4.655454E+0 1.010101E-9 3.987773E+0 3.320518E+0 4.654055E+0 1.212121E-9 3.986688E+0 3.319999E+0 4.649776E+0 1.414141E-9 3.985793E+0 3.319652E+0 4.635444E+0 1.616162E-9 3.973882E+0 3.320841E+0 4.390439E+0 1.818182E-9 3.896116E+0 3.320881E+0 1.636911E+0 2.020202E-9 2.724590E+0 3.310307E+0 1.389758E-1 2.222222E-9 4.488090E-1 3.274809E+0 2.613743E-2 2.424242E-9 7.347200E-2 3.008709E+0 1.181432E-2 2.626263E-9 1.988089E-2 1.807667E+0 7.673811E-3 2.828283E-9 1.347689E-2 4.739515E-1 4.461683E-3 3.030303E-9 7.589714E-3 1.085648E-1 2.510296E-3 3.232323E-9 4.599513E-3 4.578583E-2 1.869069E-3 3.434343E-9 3.290310E-3 1.714204E-2 1.371165E-3 3.636364E-9 2.219837E-3 1.221780E-2 1.014873E-3 3.838384E-9 1.291292E-3 8.818653E-3 6.731768E-4 4.040404E-9 9.802739E-4 5.639314E-3 4.943211E-4 4.242424E-9 6.747237E-4 2.999839E-3 3.596201E-4 4.444444E-9 4.991624E-4 2.051645E-3 2.580306E-4 4.646465E-9 3.784135E-4 1.422189E-3 2.078826E-4 4.848485E-9 2.753915E-4 1.050241E-3 1.601122E-4 5.050505E-9 2.298254E-4 7.506307E-4 1.337797E-4 5.252525E-9 1.847114E-4 5.149880E-4 1.122080E-4 5.454545E-9 1.580185E-4 4.060921E-4 9.496243E-5 5.656566E-9 1.373553E-4 3.001726E-4 8.318699E-5 5.858586E-9 1.201225E-4 2.483395E-4 7.209433E-5 6.060606E-9 1.115143E-4 2.092234E-4 6.620057E-5 6.262626E-9 1.029643E-4 1.775069E-4 6.121637E-5 6.464646E-9 9.622869E-5 1.575900E-4 5.594683E-5 6.666667E-9 8.993702E-5 1.383070E-4 5.038220E-5 6.868687E-9 8.464898E-5 1.292375E-4 4.521068E-5 7.070707E-9 8.136899E-5 1.219318E-4 4.264335E-5 7.272727E-9 7.809999E-5 1.138549E-4 4.041373E-5 7.474747E-9 7.413083E-5 1.047779E-4 3.737832E-5 7.676768E-9 7.004139E-5 9.630320E-5 3.366092E-5 7.878788E-9 6.664618E-5 9.661545E-5 3.029178E-5 8.080808E-9 6.437505E-5 9.794184E-5 2.897347E-5 8.282828E-9 6.210841E-5 9.601124E-5 2.783185E-5 8.484848E-9 5.939352E-5 9.062788E-5 2.576638E-5 8.686869E-9 5.663069E-5 8.560277E-5 2.306318E-5 8.888889E-9 5.422637E-5 8.538681E-5 2.070040E-5 9.090909E-9 5.229679E-5 8.547215E-5 2.014872E-5 9.292929E-9 5.036828E-5 8.329418E-5 1.967723E-5 9.494949E-9 4.802577E-5 7.915226E-5 1.814557E-5 9.696970E-9 4.566302E-5 7.531525E-5 1.602171E-5 9.898990E-9 4.374335E-5 7.529000E-5 1.423874E-5 1.010101E-8 4.230645E-5 7.531468E-5 1.411503E-5 1.030303E-8 4.086199E-5 7.297815E-5 1.398987E-5 1.050505E-8 3.890760E-5 6.896197E-5 1.281525E-5 1.070707E-8 3.694732E-5 6.543599E-5 1.115750E-5 1.090909E-8 3.544204E-5 6.585972E-5 9.886994E-6 1.111111E-8 3.434287E-5 6.624892E-5 1.001703E-5 1.131313E-8 3.321062E-5 6.408923E-5 1.011472E-5 1.151515E-8 3.159552E-5 6.039288E-5 9.212500E-6 1.171717E-8 2.997517E-5 5.737362E-5 7.906993E-6 1.191919E-8 2.881246E-5 5.789830E-5 7.022619E-6 1.212121E-8 2.798334E-5 5.835903E-5 7.296718E-6 1.232323E-8 2.709665E-5 5.620726E-5 7.517100E-6 1.252525E-8 2.575948E-5 5.273373E-5 6.778320E-6 1.272727E-8 2.441776E-5 5.013590E-5 5.705036E-6 1.292929E-8 2.353358E-5 5.082422E-5 5.085940E-6 1.313131E-8 2.291997E-5 5.142081E-5 5.447208E-6 1.333333E-8 2.222560E-5 4.934407E-5 5.736742E-6 1.353535E-8 2.111460E-5 4.614777E-5 5.114336E-6 1.373737E-8 1.999973E-5 4.396623E-5 4.221563E-6 1.393939E-8 1.934055E-5 4.466672E-5 3.803967E-6 1.414141E-8 1.889739E-5 4.521314E-5 4.207343E-6 1.434343E-8 1.835188E-5 4.219321E-5 4.524409E-6 1.454545E-8 1.742442E-5 3.796062E-5 3.981652E-6 1.474747E-8 1.649377E-5 3.564015E-5 3.227071E-6 1.494949E-8 1.604783E-5 3.756750E-5 2.959899E-6 1.515152E-8 1.578263E-5 3.926985E-5 3.375268E-6 1.535354E-8 1.536489E-5 3.658349E-5 3.693290E-6 1.555556E-8 1.451341E-5 3.271883E-5 3.208274E-6 1.575758E-8 1.365876E-5 3.093102E-5 2.564037E-6 1.595960E-8 1.332511E-5 3.282885E-5 2.410192E-6 1.616162E-8 1.313979E-5 3.448024E-5 2.816928E-6 1.636364E-8 1.281626E-5 3.192852E-5 3.116002E-6 1.656566E-8 1.218356E-5 2.852261E-5 2.652798E-6 1.676768E-8 1.154898E-5 2.730609E-5 2.073657E-6 1.696970E-8 9.152094E-6 2.923484E-5 2.019989E-6 1.717172E-8 6.390155E-6 3.086668E-5 2.458012E-6 1.737374E-8 5.101105E-6 2.795702E-5 2.773117E-6 1.757576E-8 6.458737E-6 2.439585E-5 2.322253E-6 1.777778E-8 7.828960E-6 2.343999E-5 1.788888E-6 1.797980E-8 7.029931E-6 2.553747E-5 1.782729E-6 1.818182E-8 5.930600E-6 2.730718E-5 2.179827E-6 1.838384E-8 5.391694E-6 2.449754E-5 2.449809E-6 1.858586E-8 5.672600E-6 2.128263E-5 2.009552E-6 1.878788E-8 5.956100E-6 2.060522E-5 1.523116E-6 1.898990E-8 5.276544E-6 2.236181E-5 1.617188E-6 1.919192E-8 4.522714E-6 2.379813E-5 2.072208E-6 1.939394E-8 4.147064E-6 2.109084E-5 2.380166E-6 1.959596E-8 4.225460E-6 1.822689E-5 1.940802E-6 1.979798E-8 4.304441E-6 1.883536E-5 1.483557E-6 2.000000E-8 3.122143E-6 2.216763E-5 4.452977E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.884273E-1 9.901349E-1 6.647313E-1 2.020202E-10 7.884026E-1 9.901154E-1 6.647030E-1 4.040404E-10 7.884057E-1 9.900858E-1 6.647211E-1 6.060606E-10 7.884034E-1 9.900953E-1 6.647042E-1 8.080808E-10 7.888158E-1 9.899719E-1 6.657082E-1 1.010101E-9 7.931719E-1 9.914010E-1 6.515930E-1 1.212121E-9 8.216626E-1 9.942591E-1 9.059534E-1 1.414141E-9 1.849499E+0 9.932177E-1 4.632641E+0 1.616162E-9 4.484433E+0 1.246676E+0 5.371263E+0 1.818182E-9 4.881468E+0 2.623380E+0 5.452215E+0 2.020202E-9 4.952859E+0 3.967214E+0 5.477328E+0 2.222222E-9 4.982736E+0 4.313120E+0 5.486501E+0 2.424242E-9 4.987528E+0 4.421004E+0 5.493457E+0 2.626263E-9 4.991593E+0 4.464212E+0 5.496533E+0 2.828283E-9 4.995375E+0 4.491683E+0 5.498461E+0 3.030303E-9 4.996993E+0 4.493788E+0 5.499726E+0 3.232323E-9 4.998372E+0 4.495728E+0 5.499805E+0 3.434343E-9 4.999178E+0 4.496984E+0 5.499881E+0 3.636364E-9 4.999497E+0 4.497963E+0 5.499910E+0 3.838384E-9 4.999775E+0 4.498783E+0 5.499928E+0 4.040404E-9 4.999832E+0 4.499110E+0 5.499935E+0 4.242424E-9 4.999867E+0 4.499433E+0 5.499926E+0 4.444444E-9 4.999886E+0 4.499596E+0 5.499921E+0 4.646465E-9 4.999895E+0 4.499704E+0 5.499941E+0 4.848485E-9 4.999904E+0 4.499790E+0 5.499966E+0 5.050505E-9 4.999915E+0 4.499821E+0 5.499972E+0 5.252525E-9 4.999925E+0 4.499852E+0 5.499957E+0 5.454545E-9 4.999929E+0 4.499870E+0 5.499946E+0 5.656566E-9 4.999928E+0 4.499886E+0 5.499963E+0 5.858586E-9 4.999930E+0 4.499898E+0 5.499985E+0 6.060606E-9 4.999937E+0 4.499903E+0 5.499987E+0 6.262626E-9 4.999946E+0 4.499908E+0 5.499971E+0 6.464646E-9 4.999947E+0 4.499912E+0 5.499960E+0 6.666667E-9 4.999946E+0 4.499915E+0 5.499976E+0 6.868687E-9 4.999947E+0 4.499918E+0 5.499996E+0 7.070707E-9 4.999953E+0 4.499922E+0 5.499996E+0 7.272727E-9 4.999960E+0 4.499926E+0 5.499979E+0 7.474747E-9 4.999960E+0 4.499928E+0 5.499968E+0 7.676768E-9 4.999958E+0 4.499929E+0 5.499985E+0 7.878788E-9 4.999958E+0 4.499932E+0 5.500004E+0 8.080808E-9 4.999964E+0 4.499934E+0 5.500001E+0 8.282828E-9 4.999970E+0 4.499937E+0 5.499983E+0 8.484848E-9 4.999969E+0 4.499939E+0 5.499972E+0 8.686869E-9 4.999967E+0 4.499940E+0 5.499990E+0 8.888889E-9 4.999967E+0 4.499942E+0 5.500010E+0 9.090909E-9 4.999972E+0 4.499945E+0 5.500004E+0 9.292929E-9 4.999978E+0 4.499947E+0 5.499984E+0 9.494949E-9 4.999976E+0 4.499948E+0 5.499973E+0 9.696970E-9 4.999973E+0 4.499949E+0 5.499993E+0 9.898990E-9 4.999973E+0 4.499950E+0 5.500014E+0 1.010101E-8 4.999979E+0 4.499952E+0 5.500005E+0 1.030303E-8 4.999985E+0 4.499954E+0 5.499985E+0 1.050505E-8 4.999982E+0 4.499955E+0 5.499974E+0 1.070707E-8 4.999978E+0 4.499956E+0 5.499996E+0 1.090909E-8 4.999978E+0 4.499957E+0 5.500017E+0 1.111111E-8 4.999983E+0 4.499959E+0 5.500007E+0 1.131313E-8 4.999988E+0 4.499960E+0 5.499985E+0 1.151515E-8 4.999985E+0 4.499961E+0 5.499976E+0 1.171717E-8 4.999981E+0 4.499961E+0 5.499997E+0 1.191919E-8 4.999982E+0 4.499962E+0 5.500017E+0 1.212121E-8 4.999987E+0 4.499964E+0 5.500006E+0 1.232323E-8 4.999991E+0 4.499965E+0 5.499985E+0 1.252525E-8 4.999988E+0 4.499965E+0 5.499978E+0 1.272727E-8 4.999984E+0 4.499966E+0 5.499999E+0 1.292929E-8 4.999984E+0 4.499967E+0 5.500016E+0 1.313131E-8 4.999989E+0 4.499970E+0 5.500005E+0 1.333333E-8 4.999992E+0 4.499971E+0 5.499985E+0 1.353535E-8 4.999989E+0 4.499970E+0 5.499980E+0 1.373737E-8 4.999985E+0 4.499969E+0 5.500000E+0 1.393939E-8 4.999986E+0 4.499971E+0 5.500016E+0 1.414141E-8 4.999991E+0 4.499973E+0 5.500004E+0 1.434343E-8 4.999994E+0 4.499974E+0 5.499985E+0 1.454545E-8 4.999990E+0 4.499973E+0 5.499982E+0 1.474747E-8 4.999987E+0 4.499972E+0 5.500001E+0 1.494949E-8 4.999988E+0 4.499974E+0 5.500016E+0 1.515152E-8 4.999992E+0 4.499976E+0 5.500003E+0 1.535354E-8 4.999994E+0 4.499977E+0 5.499984E+0 1.555556E-8 4.999991E+0 4.499976E+0 5.499984E+0 1.575758E-8 4.999988E+0 4.499975E+0 5.500002E+0 1.595960E-8 4.999989E+0 4.499976E+0 5.500015E+0 1.616162E-8 4.999993E+0 4.499978E+0 5.500002E+0 1.636364E-8 4.999995E+0 4.499979E+0 5.499984E+0 1.656566E-8 4.999992E+0 4.499978E+0 5.499985E+0 1.676768E-8 4.999988E+0 4.499977E+0 5.500003E+0 1.696970E-8 4.999990E+0 4.499978E+0 5.500015E+0 1.717172E-8 4.999993E+0 4.499980E+0 5.500001E+0 1.737374E-8 4.999995E+0 4.499980E+0 5.499984E+0 1.757576E-8 4.999992E+0 4.499979E+0 5.499987E+0 1.777778E-8 4.999989E+0 4.499978E+0 5.500004E+0 1.797980E-8 4.999990E+0 4.499980E+0 5.500015E+0 1.818182E-8 4.999994E+0 4.499981E+0 5.500000E+0 1.838384E-8 4.999995E+0 4.499981E+0 5.499983E+0 1.858586E-8 4.999992E+0 4.499980E+0 5.499987E+0 1.878788E-8 4.999989E+0 4.499980E+0 5.500005E+0 1.898990E-8 4.999991E+0 4.499981E+0 5.500016E+0 1.919192E-8 4.999994E+0 4.499982E+0 5.499999E+0 1.939394E-8 4.999995E+0 4.499982E+0 5.499982E+0 1.959596E-8 4.999992E+0 4.499981E+0 5.499987E+0 1.979798E-8 4.999989E+0 4.499980E+0 5.500004E+0 2.000000E-8 4.999989E+0 4.499974E+0 5.500020E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.582792E-5 1.966603E-5 1.327774E-5 2.020202E-10 -6.200318E-6 3.557925E-6 -1.256652E-5 4.040404E-10 -2.492083E-6 -1.633288E-5 3.867155E-6 6.060606E-10 -5.525045E-6 -1.304932E-5 -1.143742E-5 8.080808E-10 3.664436E-4 -1.418543E-4 8.661770E-4 1.010101E-9 3.881819E-3 9.260270E-4 -1.833271E-2 1.212121E-9 -4.889425E-2 4.851146E-3 -6.375842E-2 1.414141E-9 -4.712283E-2 -1.681310E-2 1.998780E+0 1.616162E-9 1.635361E+0 -6.486551E-2 4.395845E+0 1.818182E-9 3.644678E+0 -8.618147E-2 4.568434E+0 2.020202E-9 3.868278E+0 4.815923E-1 4.613717E+0 2.222222E-9 3.944200E+0 2.064758E+0 4.630142E+0 2.424242E-9 3.958552E+0 2.968133E+0 4.639943E+0 2.626263E-9 3.968232E+0 3.189856E+0 4.646128E+0 2.828283E-9 3.973704E+0 3.256369E+0 4.650417E+0 3.030303E-9 3.977550E+0 3.286480E+0 4.654012E+0 3.232323E-9 3.981352E+0 3.297150E+0 4.654607E+0 3.434343E-9 3.983737E+0 3.305578E+0 4.655194E+0 3.636364E-9 3.985278E+0 3.310335E+0 4.655333E+0 3.838384E-9 3.986620E+0 3.312713E+0 4.655275E+0 4.040404E-9 3.987052E+0 3.314636E+0 4.655247E+0 4.242424E-9 3.987457E+0 3.316443E+0 4.655312E+0 4.444444E-9 3.987616E+0 3.317460E+0 4.655375E+0 4.646465E-9 3.987658E+0 3.318337E+0 4.655366E+0 4.848485E-9 3.987697E+0 3.318970E+0 4.655332E+0 5.050505E-9 3.987724E+0 3.319362E+0 4.655320E+0 5.252525E-9 3.987750E+0 3.319720E+0 4.655362E+0 5.454545E-9 3.987756E+0 3.319889E+0 4.655403E+0 5.656566E-9 3.987754E+0 3.320031E+0 4.655387E+0 5.858586E-9 3.987757E+0 3.320125E+0 4.655355E+0 6.060606E-9 3.987773E+0 3.320179E+0 4.655348E+0 6.262626E-9 3.987789E+0 3.320228E+0 4.655387E+0 6.464646E-9 3.987788E+0 3.320250E+0 4.655425E+0 6.666667E-9 3.987783E+0 3.320269E+0 4.655404E+0 6.868687E-9 3.987783E+0 3.320293E+0 4.655371E+0 7.070707E-9 3.987797E+0 3.320320E+0 4.655365E+0 7.272727E-9 3.987810E+0 3.320340E+0 4.655403E+0 7.474747E-9 3.987808E+0 3.320330E+0 4.655438E+0 7.676768E-9 3.987801E+0 3.320317E+0 4.655413E+0 7.878788E-9 3.987802E+0 3.320320E+0 4.655379E+0 8.080808E-9 3.987814E+0 3.320333E+0 4.655376E+0 8.282828E-9 3.987825E+0 3.320342E+0 4.655412E+0 8.484848E-9 3.987821E+0 3.320338E+0 4.655446E+0 8.686869E-9 3.987815E+0 3.320334E+0 4.655417E+0 8.888889E-9 3.987815E+0 3.320340E+0 4.655384E+0 9.090909E-9 3.987826E+0 3.320351E+0 4.655384E+0 9.292929E-9 3.987836E+0 3.320358E+0 4.655418E+0 9.494949E-9 3.987831E+0 3.320354E+0 4.655451E+0 9.696970E-9 3.987824E+0 3.320349E+0 4.655419E+0 9.898990E-9 3.987825E+0 3.320355E+0 4.655386E+0 1.010101E-8 3.987834E+0 3.320365E+0 4.655389E+0 1.030303E-8 3.987844E+0 3.320370E+0 4.655423E+0 1.050505E-8 3.987838E+0 3.320366E+0 4.655452E+0 1.070707E-8 3.987831E+0 3.320361E+0 4.655420E+0 1.090909E-8 3.987832E+0 3.320367E+0 4.655388E+0 1.111111E-8 3.987841E+0 3.320376E+0 4.655393E+0 1.131313E-8 3.987848E+0 3.320380E+0 4.655426E+0 1.151515E-8 3.987842E+0 3.320375E+0 4.655451E+0 1.171717E-8 3.987836E+0 3.320371E+0 4.655419E+0 1.191919E-8 3.987837E+0 3.320377E+0 4.655388E+0 1.212121E-8 3.987845E+0 3.320384E+0 4.655396E+0 1.232323E-8 3.987852E+0 3.320387E+0 4.655428E+0 1.252525E-8 3.987846E+0 3.320383E+0 4.655449E+0 1.272727E-8 3.987840E+0 3.320379E+0 4.655419E+0 1.292929E-8 3.987842E+0 3.320384E+0 4.655389E+0 1.313131E-8 3.987849E+0 3.320391E+0 4.655399E+0 1.333333E-8 3.987854E+0 3.320394E+0 4.655430E+0 1.353535E-8 3.987848E+0 3.320389E+0 4.655447E+0 1.373737E-8 3.987842E+0 3.320386E+0 4.655417E+0 1.393939E-8 3.987845E+0 3.320391E+0 4.655389E+0 1.414141E-8 3.987851E+0 3.320397E+0 4.655402E+0 1.434343E-8 3.987856E+0 3.320398E+0 4.655431E+0 1.454545E-8 3.987850E+0 3.320394E+0 4.655445E+0 1.474747E-8 3.987844E+0 3.320391E+0 4.655416E+0 1.494949E-8 3.987847E+0 3.320396E+0 4.655389E+0 1.515152E-8 3.987853E+0 3.320402E+0 4.655404E+0 1.535354E-8 3.987857E+0 3.320403E+0 4.655432E+0 1.555556E-8 3.987851E+0 3.320398E+0 4.655443E+0 1.575758E-8 3.987846E+0 3.320397E+0 4.655415E+0 1.595960E-8 3.987849E+0 3.320416E+0 4.655389E+0 1.616162E-8 3.987855E+0 3.320438E+0 4.655406E+0 1.636364E-8 3.987857E+0 3.320440E+0 4.655433E+0 1.656566E-8 3.987852E+0 3.320429E+0 4.655441E+0 1.676768E-8 3.987847E+0 3.320420E+0 4.655414E+0 1.696970E-8 3.987850E+0 3.320424E+0 4.655389E+0 1.717172E-8 3.987856E+0 3.320430E+0 4.655408E+0 1.737374E-8 3.987858E+0 3.320428E+0 4.655434E+0 1.757576E-8 3.987853E+0 3.320422E+0 4.655439E+0 1.777778E-8 3.987848E+0 3.320418E+0 4.655413E+0 1.797980E-8 3.987851E+0 3.320424E+0 4.655389E+0 1.818182E-8 3.987856E+0 3.320431E+0 4.655410E+0 1.838384E-8 3.987858E+0 3.320430E+0 4.655436E+0 1.858586E-8 3.987853E+0 3.320424E+0 4.655438E+0 1.878788E-8 3.987848E+0 3.320421E+0 4.655412E+0 1.898990E-8 3.987852E+0 3.320427E+0 4.655388E+0 1.919192E-8 3.987857E+0 3.320433E+0 4.655411E+0 1.939394E-8 3.987858E+0 3.320431E+0 4.655437E+0 1.959596E-8 3.987853E+0 3.320425E+0 4.655437E+0 1.979798E-8 3.987849E+0 3.320424E+0 4.655411E+0 2.000000E-8 3.987849E+0 3.320433E+0 4.655386E+0 | |[End data_o | |====================================================================== [End]