|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ17 | TinyLogic(tm) UHS Dual Buffer with | Schmitt Trigger Inputs | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz17p6_300.ibs | [File Rev] 1.0 | [Date] 3/22/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7wz17p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.253613E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.184564E+0 -1.228072E+0 -1.141635E+0 -2.500000E+0 -1.115576E+0 -1.159057E+0 -1.072507E+0 -2.400000E+0 -1.046656E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.778134E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.090602E-1 -9.525054E-1 -8.656084E-1 -2.100000E+0 -8.404109E-1 -8.838586E-1 -7.968700E-1 -2.000000E+0 -7.718836E-1 -8.153400E-1 -7.282858E-1 -1.900000E+0 -7.035018E-1 -7.469713E-1 -6.598802E-1 -1.800000E+0 -6.352963E-1 -6.787801E-1 -5.916778E-1 -1.700000E+0 -5.673073E-1 -6.108025E-1 -5.237087E-1 -1.600000E+0 -4.995887E-1 -5.430864E-1 -4.560148E-1 -1.500000E+0 -4.322141E-1 -4.756977E-1 -3.886621E-1 -1.400000E+0 -3.652888E-1 -4.087299E-1 -3.217587E-1 -1.300000E+0 -2.989731E-1 -3.423213E-1 -2.554905E-1 -1.200000E+0 -2.335393E-1 -2.766936E-1 -1.902072E-1 -1.100000E+0 -1.694770E-1 -2.122118E-1 -1.266699E-1 -1.000000E+0 -1.078675E-1 -1.495757E-1 -6.700989E-2 -9.000000E-1 -5.168142E-2 -9.032010E-2 -2.037789E-2 -8.000000E-1 -1.170048E-2 -3.863185E-2 -8.130363E-3 -7.000000E-1 -2.073944E-3 -6.835335E-3 -4.810066E-3 -6.000000E-1 -7.435005E-4 -5.326239E-4 -1.476453E-3 -5.000000E-1 -1.044804E-4 -7.319887E-5 -1.641073E-4 -4.000000E-1 -6.794123E-6 -8.130602E-6 -6.261915E-6 -3.000000E-1 -3.135994E-7 -6.022332E-7 -1.588873E-7 -2.000000E-1 -5.231338E-8 -7.050389E-8 -4.916436E-8 -1.000000E-1 -3.915398E-8 -3.713773E-8 -4.200934E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699945E-8 -2.398900E-8 -3.000013E-8 2.000000E-1 -2.099948E-8 -1.798678E-8 -2.400026E-8 3.000000E-1 -1.499961E-8 -1.198619E-8 -1.800040E-8 4.000000E-1 -8.999685E-9 -5.985784E-9 -1.200054E-8 5.000000E-1 -2.999765E-9 1.456915E-11 -6.000678E-9 6.000000E-1 3.000039E-9 6.014844E-9 -8.172962E-13 7.000000E-1 9.000014E-9 1.201505E-8 5.999044E-9 8.000000E-1 1.499999E-8 1.801560E-8 1.199902E-8 9.000000E-1 2.099985E-8 2.401569E-8 1.799888E-8 1.000000E+0 2.699971E-8 3.001612E-8 2.399863E-8 1.100000E+0 3.299957E-8 3.601654E-8 2.999849E-8 1.200000E+0 3.899932E-8 4.201674E-8 3.599858E-8 1.300000E+0 4.499952E-8 4.801694E-8 4.199844E-8 1.400000E+0 5.099927E-8 5.401736E-8 4.799807E-8 1.500000E+0 5.699924E-8 6.001756E-8 5.399794E-8 1.600000E+0 6.299921E-8 6.601821E-8 5.999802E-8 1.700000E+0 6.899873E-8 7.201841E-8 6.599766E-8 1.800000E+0 7.499893E-8 7.801861E-8 7.199752E-8 1.900000E+0 8.099868E-8 8.401881E-8 7.799738E-8 2.000000E+0 8.699866E-8 9.001923E-8 8.399724E-8 2.100000E+0 9.299840E-8 9.601943E-8 8.999710E-8 2.200000E+0 9.899838E-8 1.020199E-7 9.599697E-8 2.300000E+0 1.049979E-7 1.080205E-7 1.019968E-7 2.400000E+0 1.109979E-7 1.140212E-7 1.079971E-7 2.500000E+0 1.169978E-7 1.200214E-7 1.139970E-7 2.600000E+0 1.229983E-7 1.260211E-7 1.199969E-7 2.700000E+0 1.289983E-7 1.320213E-7 1.259967E-7 2.800000E+0 1.349978E-7 1.380220E-7 1.319961E-7 2.900000E+0 1.409977E-7 1.440222E-7 1.379960E-7 3.000000E+0 1.469977E-7 1.500224E-7 1.439954E-7 3.100000E+0 1.529977E-7 1.560226E-7 1.499962E-7 3.200000E+0 1.589977E-7 1.620233E-7 1.559956E-7 3.300000E+0 1.649972E-7 1.680240E-7 1.619954E-7 | [POWER Clamp] 0.0 1.649972E-7 1.500224E-7 1.799950E-7 -1.000000E-1 1.709967E-7 1.560226E-7 1.859953E-7 -2.000000E-1 1.769971E-7 1.620233E-7 1.919947E-7 -3.000000E-1 1.829971E-7 1.680240E-7 1.979937E-7 -4.000000E-1 1.889971E-7 1.740242E-7 2.039945E-7 -5.000000E-1 1.949966E-7 1.800249E-7 2.099952E-7 -6.000000E-1 2.009966E-7 1.860247E-7 2.159942E-7 -7.000000E-1 2.069966E-7 1.920249E-7 2.219941E-7 -8.000000E-1 2.129957E-7 1.980252E-7 2.279939E-7 -9.000000E-1 2.189961E-7 2.040259E-7 2.339938E-7 -1.000000E+0 2.249957E-7 2.100262E-7 2.399936E-7 -1.100000E+0 2.309961E-7 2.160265E-7 2.459935E-7 -1.200000E+0 2.369956E-7 2.220269E-7 2.519943E-7 -1.300000E+0 2.429952E-7 2.280277E-7 2.579932E-7 -1.400000E+0 2.489956E-7 2.340281E-7 2.639940E-7 -1.500000E+0 2.549952E-7 2.400289E-7 2.699930E-7 -1.600000E+0 2.609956E-7 2.460289E-7 2.759937E-7 -1.700000E+0 2.669952E-7 2.520299E-7 2.819936E-7 -1.800000E+0 2.729957E-7 2.580309E-7 2.879935E-7 -1.900000E+0 2.789962E-7 2.640310E-7 2.939933E-7 -2.000000E+0 2.849957E-7 2.700321E-7 2.999923E-7 -2.100000E+0 2.909962E-7 2.760324E-7 3.059921E-7 -2.200000E+0 2.969958E-7 2.820327E-7 3.119911E-7 -2.300000E+0 3.029954E-7 2.880340E-7 3.179919E-7 -2.400000E+0 3.089959E-7 2.940345E-7 3.239908E-7 -2.500000E+0 3.149956E-7 3.000360E-7 3.299916E-7 -2.600000E+0 3.209961E-7 3.060376E-7 3.359915E-7 -2.700000E+0 3.269958E-7 3.120384E-7 3.419913E-7 -2.800000E+0 3.329954E-7 3.180402E-7 3.479912E-7 -2.900000E+0 3.389960E-7 3.240421E-7 3.539911E-7 -3.000000E+0 3.449957E-7 3.300433E-7 3.599909E-7 -3.100000E+0 3.509963E-7 3.360455E-7 3.659917E-7 -3.200000E+0 3.569960E-7 3.420479E-7 3.719907E-7 -3.300000E+0 3.629958E-7 3.480496E-7 3.779914E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.895785E-1 2.215318E-1 3.753031E-1 -3.200000E+0 2.801250E-1 2.147473E-1 3.632380E-1 -3.100000E+0 2.706248E-1 2.078076E-1 3.511383E-1 -3.000000E+0 2.610895E-1 2.007444E-1 3.390112E-1 -2.900000E+0 2.515299E-1 1.935839E-1 3.268636E-1 -2.800000E+0 2.419558E-1 1.863477E-1 3.147028E-1 -2.700000E+0 2.323762E-1 1.790544E-1 3.025363E-1 -2.600000E+0 2.228000E-1 1.717202E-1 2.903723E-1 -2.500000E+0 2.132357E-1 1.643590E-1 2.782199E-1 -2.400000E+0 2.036917E-1 1.569838E-1 2.660892E-1 -2.300000E+0 1.941763E-1 1.496061E-1 2.539925E-1 -2.200000E+0 1.846985E-1 1.422366E-1 2.419465E-1 -2.100000E+0 1.752676E-1 1.348856E-1 2.299771E-1 -2.000000E+0 1.658950E-1 1.275629E-1 2.181102E-1 -1.900000E+0 1.565949E-1 1.202781E-1 2.063149E-1 -1.800000E+0 1.473761E-1 1.130416E-1 1.945421E-1 -1.700000E+0 1.382263E-1 1.058645E-1 1.827775E-1 -1.600000E+0 1.291299E-1 9.875419E-2 1.710197E-1 -1.500000E+0 1.200821E-1 9.171139E-2 1.592701E-1 -1.400000E+0 1.110829E-1 8.473484E-2 1.475334E-1 -1.300000E+0 1.021343E-1 7.782459E-2 1.358209E-1 -1.200000E+0 9.324065E-2 7.098185E-2 1.241609E-1 -1.100000E+0 8.441102E-2 6.420918E-2 1.126407E-1 -1.000000E+0 7.566646E-2 5.751161E-2 1.015822E-1 -9.000000E-1 6.706241E-2 5.089933E-2 9.122561E-2 -8.000000E-1 5.877017E-2 4.439402E-2 8.101262E-2 -7.000000E-1 5.100848E-2 3.805027E-2 7.081626E-2 -6.000000E-1 4.348300E-2 3.201173E-2 6.063284E-2 -5.000000E-1 3.603329E-2 2.635227E-2 5.046373E-2 -4.000000E-1 2.865282E-2 2.086458E-2 4.031182E-2 -3.000000E-1 2.134815E-2 1.547723E-2 3.018166E-2 -2.000000E-1 1.412881E-2 1.019422E-2 2.007987E-2 -1.000000E-1 7.007502E-3 5.029264E-3 1.001553E-2 0.0 7.837881E-7 7.232837E-7 8.353247E-7 10.000000E-2 -6.799511E-3 -4.828152E-3 -9.807574E-3 2.000000E-1 -1.331141E-2 -9.406168E-3 -1.925827E-2 3.000000E-1 -1.952962E-2 -1.372921E-2 -2.834418E-2 4.000000E-1 -2.544887E-2 -1.779322E-2 -3.705822E-2 5.000000E-1 -3.106394E-2 -2.159429E-2 -4.539343E-2 6.000000E-1 -3.636972E-2 -2.512870E-2 -5.334292E-2 7.000000E-1 -4.136128E-2 -2.839309E-2 -6.090001E-2 8.000000E-1 -4.603394E-2 -3.138462E-2 -6.805826E-2 9.000000E-1 -5.038348E-2 -3.410126E-2 -7.481160E-2 1.000000E+0 -5.440628E-2 -3.654230E-2 -8.115451E-2 1.100000E+0 -5.809975E-2 -3.870899E-2 -8.708223E-2 1.200000E+0 -6.146274E-2 -4.060562E-2 -9.259111E-2 1.300000E+0 -6.449633E-2 -4.224087E-2 -9.767910E-2 1.400000E+0 -6.720491E-2 -4.362943E-2 -1.023465E-1 1.500000E+0 -6.959750E-2 -4.479323E-2 -1.065971E-1 1.600000E+0 -7.168939E-2 -4.576132E-2 -1.104394E-1 1.700000E+0 -7.350337E-2 -4.656767E-2 -1.138881E-1 1.800000E+0 -7.506977E-2 -4.724697E-2 -1.169657E-1 1.900000E+0 -7.642460E-2 -4.783043E-2 -1.197027E-1 2.000000E+0 -7.760573E-2 -4.834328E-2 -1.221361E-1 2.100000E+0 -7.864864E-2 -4.880432E-2 -1.243062E-1 2.200000E+0 -7.958345E-2 -4.922688E-2 -1.262524E-1 2.300000E+0 -8.043383E-2 -4.962020E-2 -1.280105E-1 2.400000E+0 -8.121755E-2 -4.999066E-2 -1.296110E-1 2.500000E+0 -8.194760E-2 -5.034270E-2 -1.310786E-1 2.600000E+0 -8.263351E-2 -5.067950E-2 -1.324332E-1 2.700000E+0 -8.328230E-2 -5.100336E-2 -1.336910E-1 2.800000E+0 -8.389925E-2 -5.131602E-2 -1.348648E-1 2.900000E+0 -8.448845E-2 -5.161881E-2 -1.359653E-1 3.000000E+0 -8.505312E-2 -5.191278E-2 -1.370013E-1 3.100000E+0 -8.559586E-2 -5.219878E-2 -1.379801E-1 3.200000E+0 -8.611882E-2 -5.247753E-2 -1.389079E-1 3.300000E+0 -8.662381E-2 -5.274985E-2 -1.397900E-1 3.400000E+0 -8.711237E-2 -5.301938E-2 -1.406310E-1 3.500000E+0 -8.758585E-2 -5.331643E-2 -1.414349E-1 3.600000E+0 -8.804548E-2 -5.389800E-2 -1.422051E-1 3.700000E+0 -8.849427E-2 -5.859237E-2 -1.429446E-1 3.800000E+0 -8.896390E-2 -8.915555E-2 -1.436561E-1 3.900000E+0 -8.967173E-2 -1.545459E-1 -1.443420E-1 4.000000E+0 -9.105242E-2 -2.362230E-1 -1.450060E-1 4.100000E+0 -9.831241E-2 -3.245388E-1 -1.456921E-1 4.200000E+0 -1.338901E-1 -4.161966E-1 -1.467804E-1 4.300000E+0 -2.024848E-1 -5.098265E-1 -1.489473E-1 4.400000E+0 -2.868707E-1 -6.047445E-1 -1.521680E-1 4.500000E+0 -3.770946E-1 -7.005712E-1 -1.624102E-1 4.600000E+0 -4.701243E-1 -7.970668E-1 -2.010863E-1 4.700000E+0 -5.647758E-1 -8.940760E-1 -2.642360E-1 4.800000E+0 -6.604859E-1 -9.914915E-1 -3.488322E-1 4.900000E+0 -7.569320E-1 -1.089236E+0 -4.403505E-1 5.000000E+0 -8.539209E-1 -1.187253E+0 -5.346103E-1 5.100000E+0 -9.513261E-1 -1.285497E+0 -6.303274E-1 5.200000E+0 -1.049060E+0 -1.383936E+0 -7.269492E-1 5.300000E+0 -1.147061E+0 -1.482542E+0 -8.241872E-1 5.400000E+0 -1.245283E+0 -1.581293E+0 -9.218705E-1 5.500000E+0 -1.343689E+0 -1.680172E+0 -1.019892E+0 5.600000E+0 -1.442252E+0 -1.779163E+0 -1.118177E+0 5.700000E+0 -1.540951E+0 -1.878255E+0 -1.216674E+0 5.800000E+0 -1.639767E+0 -1.977437E+0 -1.315346E+0 5.900000E+0 -1.738688E+0 -2.076701E+0 -1.414164E+0 6.000000E+0 -1.837699E+0 -2.176038E+0 -1.513105E+0 6.100000E+0 -1.936792E+0 -2.275441E+0 -1.612152E+0 6.200000E+0 -2.035958E+0 -2.374906E+0 -1.711292E+0 6.300000E+0 -2.135190E+0 -2.474427E+0 -1.810512E+0 6.400000E+0 -2.234481E+0 -2.574000E+0 -1.909804E+0 6.500000E+0 -2.333827E+0 -2.673620E+0 -2.009159E+0 6.600000E+0 -2.433222E+0 -2.773284E+0 -2.108571E+0 | [Pulldown] -3.300000E+0 -2.382810E+0 -2.444346E+0 -2.324821E+0 -3.200000E+0 -2.283541E+0 -2.344907E+0 -2.225442E+0 -3.100000E+0 -2.184325E+0 -2.245527E+0 -2.126112E+0 -3.000000E+0 -2.085169E+0 -2.146211E+0 -2.026834E+0 -2.900000E+0 -1.986077E+0 -2.046966E+0 -1.927614E+0 -2.800000E+0 -1.887057E+0 -1.947797E+0 -1.828461E+0 -2.700000E+0 -1.788117E+0 -1.848714E+0 -1.729381E+0 -2.600000E+0 -1.689266E+0 -1.749726E+0 -1.630385E+0 -2.500000E+0 -1.590516E+0 -1.650844E+0 -1.531484E+0 -2.400000E+0 -1.491880E+0 -1.552081E+0 -1.432695E+0 -2.300000E+0 -1.393376E+0 -1.453453E+0 -1.334034E+0 -2.200000E+0 -1.295023E+0 -1.354980E+0 -1.235525E+0 -2.100000E+0 -1.196849E+0 -1.256685E+0 -1.137200E+0 -2.000000E+0 -1.098885E+0 -1.158599E+0 -1.039100E+0 -1.900000E+0 -1.001176E+0 -1.060758E+0 -9.412839E-1 -1.800000E+0 -9.037804E-1 -9.632114E-1 -8.438345E-1 -1.700000E+0 -8.067783E-1 -8.660245E-1 -7.468846E-1 -1.600000E+0 -7.102876E-1 -7.692855E-1 -6.506484E-1 -1.500000E+0 -6.144870E-1 -6.731196E-1 -5.555309E-1 -1.400000E+0 -5.196753E-1 -5.777122E-1 -4.624245E-1 -1.300000E+0 -4.263754E-1 -4.833583E-1 -3.739058E-1 -1.200000E+0 -3.356948E-1 -3.905427E-1 -2.979307E-1 -1.100000E+0 -2.504473E-1 -3.001899E-1 -2.351438E-1 -1.000000E+0 -1.781369E-1 -2.142982E-1 -1.769649E-1 -9.000000E-1 -1.231490E-1 -1.379521E-1 -1.301336E-1 -8.000000E-1 -8.507074E-2 -8.162781E-2 -1.101492E-1 -7.000000E-1 -6.994738E-2 -5.169588E-2 -9.580247E-2 -6.000000E-1 -5.963692E-2 -4.124555E-2 -8.141770E-2 -5.000000E-1 -4.959645E-2 -3.410957E-2 -6.778631E-2 -4.000000E-1 -3.970194E-2 -2.717557E-2 -5.442947E-2 -3.000000E-1 -2.979382E-2 -2.028635E-2 -4.098844E-2 -2.000000E-1 -1.986098E-2 -1.344281E-2 -2.743025E-2 -1.000000E-1 -9.921881E-3 -6.669817E-3 -1.376382E-2 4.440892E-16 -1.519655E-6 -1.430964E-6 -1.587495E-6 1.000000E-1 9.642759E-3 6.401312E-3 1.351620E-2 2.000000E-1 1.877188E-2 1.240673E-2 2.645011E-2 3.000000E-1 2.738425E-2 1.801833E-2 3.878768E-2 4.000000E-1 3.547916E-2 2.324007E-2 5.051734E-2 5.000000E-1 4.305673E-2 2.807627E-2 6.162837E-2 6.000000E-1 5.011772E-2 3.253153E-2 7.211080E-2 7.000000E-1 5.666341E-2 3.661068E-2 8.195516E-2 8.000000E-1 6.269521E-2 4.031861E-2 9.115199E-2 9.000000E-1 6.821420E-2 4.366015E-2 9.969110E-2 1.000000E+0 7.322044E-2 4.663978E-2 1.075603E-1 1.100000E+0 7.771192E-2 4.926150E-2 1.147438E-1 1.200000E+0 8.168357E-2 5.152884E-2 1.212194E-1 1.300000E+0 8.512704E-2 5.344596E-2 1.269570E-1 1.400000E+0 8.803358E-2 5.502107E-2 1.319188E-1 1.500000E+0 9.040412E-2 5.627315E-2 1.360694E-1 1.600000E+0 9.226605E-2 5.723865E-2 1.394014E-1 1.700000E+0 9.368410E-2 5.797008E-2 1.419679E-1 1.800000E+0 9.474979E-2 5.852476E-2 1.438888E-1 1.900000E+0 9.555631E-2 5.895286E-2 1.453168E-1 2.000000E+0 9.618022E-2 5.929233E-2 1.463927E-1 2.100000E+0 9.667712E-2 5.956974E-2 1.472248E-1 2.200000E+0 9.708505E-2 5.980310E-2 1.478885E-1 2.300000E+0 9.742962E-2 6.000457E-2 1.484343E-1 2.400000E+0 9.772810E-2 6.018248E-2 1.488959E-1 2.500000E+0 9.799233E-2 6.034262E-2 1.492961E-1 2.600000E+0 9.823059E-2 6.048908E-2 1.496503E-1 2.700000E+0 9.844876E-2 6.062483E-2 1.499695E-1 2.800000E+0 9.865115E-2 6.075206E-2 1.502615E-1 2.900000E+0 9.884094E-2 6.087243E-2 1.505321E-1 3.000000E+0 9.902057E-2 6.098721E-2 1.507856E-1 3.100000E+0 9.919192E-2 6.109740E-2 1.510252E-1 3.200000E+0 9.935652E-2 6.120380E-2 1.512536E-1 3.300000E+0 9.951562E-2 6.130712E-2 1.514730E-1 3.400000E+0 9.967029E-2 6.140825E-2 1.516851E-1 3.500000E+0 9.982149E-2 6.151571E-2 1.518915E-1 3.600000E+0 9.997013E-2 6.176343E-2 1.520938E-1 3.700000E+0 1.001170E-1 6.252153E-2 1.522933E-1 3.800000E+0 1.002631E-1 6.362972E-2 1.524914E-1 3.900000E+0 1.004096E-1 6.487653E-2 1.526895E-1 4.000000E+0 1.005809E-1 6.619046E-2 1.528889E-1 4.100000E+0 1.011872E-1 6.754212E-2 1.530912E-1 4.200000E+0 1.026253E-1 6.891674E-2 1.532980E-1 4.300000E+0 1.043903E-1 7.030589E-2 1.535108E-1 4.400000E+0 1.062736E-1 7.170401E-2 1.537327E-1 4.500000E+0 1.082133E-1 7.310709E-2 1.540278E-1 4.600000E+0 1.101846E-1 7.451196E-2 1.553940E-1 4.700000E+0 1.121762E-1 7.591596E-2 1.579683E-1 4.800000E+0 1.141817E-1 7.731674E-2 1.608311E-1 4.900000E+0 1.161980E-1 7.871210E-2 1.637821E-1 5.000000E+0 1.182235E-1 8.009982E-2 1.667700E-1 5.100000E+0 1.202577E-1 8.147756E-2 1.697766E-1 5.200000E+0 1.223008E-1 8.284265E-2 1.727960E-1 5.300000E+0 1.243537E-1 8.419196E-2 1.758268E-1 5.400000E+0 1.264176E-1 8.552157E-2 1.788711E-1 5.500000E+0 1.284943E-1 8.682643E-2 1.819322E-1 5.600000E+0 1.305857E-1 8.809976E-2 1.850151E-1 5.700000E+0 1.326935E-1 8.933215E-2 1.881254E-1 5.800000E+0 1.348199E-1 9.051013E-2 1.912698E-1 5.900000E+0 1.369666E-1 9.161345E-2 1.944552E-1 6.000000E+0 1.391348E-1 9.260986E-2 1.976893E-1 6.100000E+0 1.413252E-1 9.344299E-2 2.009797E-1 6.200000E+0 1.435370E-1 9.399746E-2 2.043347E-1 6.300000E+0 1.457676E-1 9.395481E-2 2.077621E-1 6.400000E+0 1.480114E-1 9.178550E-2 2.112698E-1 6.500000E+0 1.502576E-1 8.276311E-2 2.148653E-1 6.600000E+0 1.524869E-1 7.529730E-2 2.185552E-1 | [Ramp] dV/dt_r 1.511E+0/2.532E-10 1.203E+0/4.625E-10 1.796E+0/1.677E-10 dV/dt_f 1.599E+0/4.125E-10 1.269E+0/7.052E-10 1.856E+0/2.681E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599993E+0 2.020202E-10 3.299997E+0 2.999993E+0 3.600000E+0 4.040404E-10 3.299999E+0 2.999998E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.599999E+0 8.080808E-10 3.299999E+0 3.000000E+0 3.599999E+0 1.010101E-9 3.299999E+0 2.999999E+0 3.600000E+0 1.212121E-9 3.299999E+0 2.999998E+0 3.600001E+0 1.414141E-9 3.300000E+0 2.999998E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.599998E+0 1.818182E-9 3.300000E+0 3.000001E+0 3.599998E+0 2.020202E-9 3.300001E+0 3.000003E+0 3.600007E+0 2.222222E-9 3.300009E+0 3.000008E+0 3.600025E+0 2.424242E-9 3.300037E+0 3.000016E+0 3.600030E+0 2.626263E-9 3.300043E+0 3.000043E+0 3.599457E+0 2.828283E-9 3.299769E+0 3.000054E+0 3.598321E+0 3.030303E-9 3.298931E+0 3.000045E+0 3.594013E+0 3.232323E-9 3.297440E+0 2.999750E+0 3.592842E+0 3.434343E-9 3.295069E+0 2.999162E+0 3.538484E+0 3.636364E-9 3.293192E+0 2.998496E+0 2.920002E+0 3.838384E-9 3.307175E+0 2.997685E+0 1.560361E+0 4.040404E-9 3.191942E+0 2.996517E+0 7.455554E-1 4.242424E-9 2.787153E+0 2.995380E+0 6.090681E-1 4.444444E-9 1.961706E+0 2.995842E+0 5.642926E-1 4.646465E-9 1.208542E+0 3.004756E+0 5.410357E-1 4.848485E-9 8.814026E-1 3.006647E+0 5.281563E-1 5.050505E-9 7.817715E-1 2.907756E+0 5.212885E-1 5.252525E-9 7.276365E-1 2.662903E+0 5.153570E-1 5.454545E-9 6.970404E-1 2.343799E+0 5.104711E-1 5.656566E-9 6.819290E-1 1.862007E+0 5.084701E-1 5.858586E-9 6.712103E-1 1.465381E+0 5.064856E-1 6.060606E-9 6.622146E-1 1.229135E+0 5.054424E-1 6.262626E-9 6.570184E-1 1.066339E+0 5.046559E-1 6.464646E-9 6.518548E-1 1.006379E+0 5.040290E-1 6.666667E-9 6.501601E-1 9.614460E-1 5.037491E-1 6.868687E-9 6.491865E-1 9.308643E-1 5.034709E-1 7.070707E-9 6.480977E-1 9.127224E-1 5.033190E-1 7.272727E-9 6.468061E-1 8.963969E-1 5.031918E-1 7.474747E-9 6.455276E-1 8.899763E-1 5.030975E-1 7.676768E-9 6.455253E-1 8.845976E-1 5.030607E-1 7.878788E-9 6.457022E-1 8.801778E-1 5.030240E-1 8.080808E-9 6.455980E-1 8.764362E-1 5.029939E-1 8.282828E-9 6.450925E-1 8.731920E-1 5.029646E-1 8.484848E-9 6.445948E-1 8.723614E-1 5.029475E-1 8.686869E-9 6.447881E-1 8.716886E-1 5.029477E-1 8.888889E-9 6.450367E-1 8.708197E-1 5.029480E-1 9.090909E-9 6.450467E-1 8.698386E-1 5.029325E-1 9.292929E-9 6.447788E-1 8.690410E-1 5.029160E-1 9.494949E-9 6.445159E-1 8.690481E-1 5.029103E-1 9.696970E-9 6.446853E-1 8.690766E-1 5.029174E-1 9.898990E-9 6.448657E-1 8.688731E-1 5.029245E-1 1.010101E-8 6.448721E-1 8.685631E-1 5.029146E-1 1.030303E-8 6.447127E-1 8.683330E-1 5.029044E-1 1.050505E-8 6.445635E-1 8.684021E-1 5.029030E-1 1.070707E-8 6.446795E-1 8.684686E-1 5.029101E-1 1.090909E-8 6.447952E-1 8.684115E-1 5.029164E-1 1.111111E-8 6.447917E-1 8.683058E-1 5.029076E-1 1.131313E-8 6.446947E-1 8.682354E-1 5.028986E-1 1.151515E-8 6.446122E-1 8.682657E-1 5.028987E-1 1.171717E-8 6.446828E-1 8.682939E-1 5.029059E-1 1.191919E-8 6.447531E-1 8.682795E-1 5.029115E-1 1.212121E-8 6.447477E-1 8.682504E-1 5.029018E-1 1.232323E-8 6.446935E-1 8.682301E-1 5.028919E-1 1.252525E-8 6.446521E-1 8.682291E-1 5.028930E-1 1.272727E-8 6.446906E-1 8.682287E-1 5.029012E-1 1.292929E-8 6.447289E-1 8.682375E-1 5.029069E-1 1.313131E-8 6.447223E-1 8.682490E-1 5.028981E-1 1.333333E-8 6.446923E-1 8.682466E-1 5.028891E-1 1.353535E-8 6.446706E-1 8.682194E-1 5.028913E-1 1.373737E-8 6.446851E-1 8.681960E-1 5.028992E-1 1.393939E-8 6.446995E-1 8.682105E-1 5.029040E-1 1.414141E-8 6.446961E-1 8.682347E-1 5.028958E-1 1.434343E-8 6.446854E-1 8.682346E-1 5.028876E-1 1.454545E-8 6.446784E-1 8.681994E-1 5.028905E-1 1.474747E-8 6.446835E-1 8.681708E-1 5.028980E-1 1.494949E-8 6.446886E-1 8.681945E-1 5.029019E-1 1.515152E-8 6.446897E-1 8.682292E-1 5.028943E-1 1.535354E-8 6.446895E-1 8.682284E-1 5.028866E-1 1.555556E-8 6.446878E-1 8.681861E-1 5.028902E-1 1.575758E-8 6.446828E-1 8.681523E-1 5.028973E-1 1.595960E-8 6.446778E-1 8.681757E-1 5.029003E-1 1.616162E-8 6.446790E-1 8.682087E-1 5.028932E-1 1.636364E-8 6.446817E-1 8.682091E-1 5.028860E-1 1.656566E-8 6.446811E-1 8.681782E-1 5.028901E-1 1.676768E-8 6.446741E-1 8.681558E-1 5.028968E-1 1.696970E-8 6.446671E-1 8.681830E-1 5.028990E-1 1.717172E-8 6.446721E-1 8.682165E-1 5.028924E-1 1.737374E-8 6.446791E-1 8.682108E-1 5.028857E-1 1.757576E-8 6.446801E-1 8.681745E-1 5.028902E-1 1.777778E-8 6.446717E-1 8.681485E-1 5.028966E-1 1.797980E-8 6.446634E-1 8.681754E-1 5.028979E-1 1.818182E-8 6.446700E-1 8.682069E-1 5.028913E-1 1.838384E-8 6.446783E-1 8.681999E-1 5.028847E-1 1.858586E-8 6.446791E-1 8.681684E-1 5.028905E-1 1.878788E-8 6.446704E-1 8.681479E-1 5.028975E-1 1.898990E-8 6.446619E-1 8.681781E-1 5.028983E-1 1.919192E-8 6.446698E-1 8.682106E-1 5.028910E-1 1.939394E-8 6.446784E-1 8.681990E-1 5.028838E-1 1.959596E-8 6.446785E-1 8.681646E-1 5.028907E-1 1.979798E-8 6.446694E-1 8.681483E-1 5.028981E-1 2.000000E-8 6.446603E-1 8.682076E-1 5.028844E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.438142E+0 1.917487E+0 2.930785E+0 2.020202E-10 2.438145E+0 1.917486E+0 2.930790E+0 4.040404E-10 2.438145E+0 1.917486E+0 2.930790E+0 6.060606E-10 2.438145E+0 1.917487E+0 2.930789E+0 8.080808E-10 2.438143E+0 1.917479E+0 2.930789E+0 1.010101E-9 2.438142E+0 1.917480E+0 2.930790E+0 1.212121E-9 2.438141E+0 1.917481E+0 2.930791E+0 1.414141E-9 2.438142E+0 1.917480E+0 2.930791E+0 1.616162E-9 2.438142E+0 1.917484E+0 2.930790E+0 1.818182E-9 2.438142E+0 1.917483E+0 2.930790E+0 2.020202E-9 2.438143E+0 1.917482E+0 2.930798E+0 2.222222E-9 2.438146E+0 1.917479E+0 2.930808E+0 2.424242E-9 2.438155E+0 1.917479E+0 2.930797E+0 2.626263E-9 2.438128E+0 1.917477E+0 2.930363E+0 2.828283E-9 2.437947E+0 1.917419E+0 2.930028E+0 3.030303E-9 2.437719E+0 1.917341E+0 2.927913E+0 3.232323E-9 2.437932E+0 1.917166E+0 2.917256E+0 3.434343E-9 2.437898E+0 1.917314E+0 2.695767E+0 3.636364E-9 2.429281E+0 1.918849E+0 1.266147E+0 3.838384E-9 2.363031E+0 1.921367E+0 1.786713E-1 4.040404E-9 1.873130E+0 1.924009E+0 3.229805E-2 4.242424E-9 7.756923E-1 1.922487E+0 1.422622E-2 4.444444E-9 1.689596E-1 1.903317E+0 7.106238E-3 4.646465E-9 4.054034E-2 1.841551E+0 3.879965E-3 4.848485E-9 2.012160E-2 1.650235E+0 2.718058E-3 5.050505E-9 1.038668E-2 1.202828E+0 1.859231E-3 5.252525E-9 7.101012E-3 6.555757E-1 1.093945E-3 5.454545E-9 4.831054E-3 2.624227E-1 7.983170E-4 5.656566E-9 2.567229E-3 9.146454E-2 5.651798E-4 5.858586E-9 1.578760E-3 3.696688E-2 4.096283E-4 6.060606E-9 1.177177E-3 2.271630E-2 3.115108E-4 6.262626E-9 8.636380E-4 1.447741E-2 2.238420E-4 6.464646E-9 5.807532E-4 9.409914E-3 1.797335E-4 6.666667E-9 4.481992E-4 7.014233E-3 1.402339E-4 6.868687E-9 3.337158E-4 4.766442E-3 1.145934E-4 7.070707E-9 2.585462E-4 3.254963E-3 9.728179E-5 7.272727E-9 2.108980E-4 1.825886E-3 8.164615E-5 7.474747E-9 1.680492E-4 1.186900E-3 7.196662E-5 7.676768E-9 1.456068E-4 1.090745E-3 6.275164E-5 7.878788E-9 1.249121E-4 9.489344E-4 5.646223E-5 8.080808E-9 1.102200E-4 6.076506E-4 5.158383E-5 8.282828E-9 9.893050E-5 2.513429E-4 4.695590E-5 8.484848E-9 8.835093E-5 1.886028E-4 4.310152E-5 8.686869E-9 8.043716E-5 2.890321E-4 3.928552E-5 8.888889E-9 7.266005E-5 3.411613E-4 3.635013E-5 9.090909E-9 6.893332E-5 2.050302E-4 3.374938E-5 9.292929E-9 6.704152E-5 6.152003E-5 3.116639E-5 9.494949E-9 6.476806E-5 7.010992E-5 2.863176E-5 9.696970E-9 6.121074E-5 1.461596E-4 2.609812E-5 9.898990E-9 5.763153E-5 1.894431E-4 2.457943E-5 1.010101E-8 5.526846E-5 1.173023E-4 2.335605E-5 1.030303E-8 5.333664E-5 4.554249E-5 2.195193E-5 1.050505E-8 5.121323E-5 5.908606E-5 2.012535E-5 1.070707E-8 4.855355E-5 1.035108E-4 1.832010E-5 1.090909E-8 4.592548E-5 1.254184E-4 1.734594E-5 1.111111E-8 4.438453E-5 8.574526E-5 1.657892E-5 1.131313E-8 4.318427E-5 4.794218E-5 1.560993E-5 1.151515E-8 4.168173E-5 5.708186E-5 1.426520E-5 1.171717E-8 3.951641E-5 8.134168E-5 1.296570E-5 1.191919E-8 3.740461E-5 9.032021E-5 1.238490E-5 1.212121E-8 3.616702E-5 6.648786E-5 1.196530E-5 1.232323E-8 3.517234E-5 4.474239E-5 1.130838E-5 1.252525E-8 3.390821E-5 5.280811E-5 1.029494E-5 1.272727E-8 3.217167E-5 6.930202E-5 9.345689E-6 1.292929E-8 3.050517E-5 7.390430E-5 9.032750E-6 1.313131E-8 2.959013E-5 5.806204E-5 8.846348E-6 1.333333E-8 2.885733E-5 4.417527E-5 8.390129E-6 1.353535E-8 2.783189E-5 4.988950E-5 7.603632E-6 1.373737E-8 2.639090E-5 6.038382E-5 6.894738E-6 1.393939E-8 2.503563E-5 6.121380E-5 6.741640E-6 1.414141E-8 2.436592E-5 4.857388E-5 6.684656E-6 1.434343E-8 2.383835E-5 3.790140E-5 6.371337E-6 1.454545E-8 2.299810E-5 4.246518E-5 5.801299E-6 1.474747E-8 2.179550E-5 5.016060E-5 5.309679E-6 1.494949E-8 2.069173E-5 5.018621E-5 5.255847E-6 1.515152E-8 2.021860E-5 4.148441E-5 5.266142E-6 1.535354E-8 1.985416E-5 3.452989E-5 5.021608E-6 1.555556E-8 1.915041E-5 3.862690E-5 4.568263E-6 1.575758E-8 1.812480E-5 4.457743E-5 4.201966E-6 1.595960E-8 1.721351E-5 4.344975E-5 4.232401E-6 1.616162E-8 1.690953E-5 3.572917E-5 4.310245E-6 1.636364E-8 1.668909E-5 2.974630E-5 4.116056E-6 1.656566E-8 1.610434E-5 3.307104E-5 3.740228E-6 1.676768E-8 1.523706E-5 3.760941E-5 3.460407E-6 1.696970E-8 1.449348E-5 3.634831E-5 3.549101E-6 1.717172E-8 1.431327E-5 3.067184E-5 3.671688E-6 1.737374E-8 1.419104E-5 2.656819E-5 3.503403E-6 1.757576E-8 1.368777E-5 2.978281E-5 3.178236E-6 1.777778E-8 1.294417E-5 3.368210E-5 2.959627E-6 1.797980E-8 1.233389E-5 3.188303E-5 3.093300E-6 1.818182E-8 1.225525E-5 2.655793E-5 3.249475E-6 1.838384E-8 1.221300E-5 2.295243E-5 3.118318E-6 1.858586E-8 1.177220E-5 2.643018E-5 2.863800E-6 1.878788E-8 1.112903E-5 3.031307E-5 2.698789E-6 1.898990E-8 1.062775E-5 2.812389E-5 2.792998E-6 1.919192E-8 1.062996E-5 2.291344E-5 2.896332E-6 1.939394E-8 1.064937E-5 1.962232E-5 2.740703E-6 1.959596E-8 1.021139E-5 2.343295E-5 2.498581E-6 1.979798E-8 9.589498E-6 2.739493E-5 2.665848E-6 2.000000E-8 8.967607E-6 2.061486E-5 3.885490E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.446854E-1 8.681812E-1 5.029058E-1 2.020202E-10 6.446782E-1 8.681760E-1 5.029003E-1 4.040404E-10 6.446765E-1 8.681747E-1 5.028979E-1 6.060606E-10 6.446753E-1 8.681725E-1 5.028965E-1 8.080808E-10 6.446738E-1 8.681700E-1 5.028971E-1 1.010101E-9 6.446722E-1 8.681685E-1 5.028974E-1 1.212121E-9 6.446723E-1 8.681669E-1 5.028976E-1 1.414141E-9 6.446729E-1 8.681676E-1 5.028974E-1 1.616162E-9 6.446723E-1 8.681699E-1 5.028971E-1 1.818182E-9 6.446641E-1 8.681711E-1 5.028931E-1 2.020202E-9 6.446467E-1 8.681574E-1 5.029203E-1 2.222222E-9 6.446167E-1 8.681328E-1 5.037351E-1 2.424242E-9 6.454933E-1 8.681311E-1 5.033058E-1 2.626263E-9 6.467989E-1 8.684562E-1 5.484966E-1 2.828283E-9 6.432150E-1 8.694815E-1 1.582425E+0 3.030303E-9 7.420400E-1 8.682184E-1 3.344343E+0 3.232323E-9 1.591631E+0 8.637744E-1 3.550058E+0 3.434343E-9 2.800435E+0 8.812029E-1 3.588193E+0 3.636364E-9 3.175032E+0 1.017780E+0 3.596596E+0 3.838384E-9 3.257661E+0 1.615670E+0 3.599112E+0 4.040404E-9 3.288654E+0 2.389633E+0 3.599651E+0 4.242424E-9 3.295060E+0 2.743220E+0 3.599755E+0 4.444444E-9 3.297753E+0 2.858422E+0 3.599838E+0 4.646465E-9 3.298684E+0 2.920669E+0 3.599901E+0 4.848485E-9 3.299436E+0 2.955584E+0 3.599905E+0 5.050505E-9 3.299754E+0 2.982576E+0 3.599910E+0 5.252525E-9 3.299777E+0 2.992138E+0 3.599918E+0 5.454545E-9 3.299806E+0 2.995166E+0 3.599928E+0 5.656566E-9 3.299853E+0 2.997552E+0 3.599936E+0 5.858586E-9 3.299903E+0 2.999297E+0 3.599941E+0 6.060606E-9 3.299913E+0 2.999378E+0 3.599946E+0 6.262626E-9 3.299903E+0 2.999436E+0 3.599951E+0 6.464646E-9 3.299898E+0 2.999548E+0 3.599956E+0 6.666667E-9 3.299914E+0 2.999674E+0 3.599960E+0 6.868687E-9 3.299932E+0 2.999772E+0 3.599963E+0 7.070707E-9 3.299931E+0 2.999809E+0 3.599966E+0 7.272727E-9 3.299923E+0 2.999846E+0 3.599969E+0 7.474747E-9 3.299922E+0 2.999865E+0 3.599972E+0 7.676768E-9 3.299943E+0 2.999882E+0 3.599974E+0 7.878788E-9 3.299965E+0 2.999895E+0 3.599976E+0 8.080808E-9 3.299960E+0 2.999904E+0 3.599977E+0 8.282828E-9 3.299946E+0 2.999913E+0 3.599979E+0 8.484848E-9 3.299941E+0 2.999918E+0 3.599981E+0 8.686869E-9 3.299956E+0 2.999923E+0 3.599982E+0 8.888889E-9 3.299972E+0 2.999927E+0 3.599983E+0 9.090909E-9 3.299965E+0 2.999931E+0 3.599984E+0 9.292929E-9 3.299953E+0 2.999934E+0 3.599985E+0 9.494949E-9 3.299950E+0 2.999934E+0 3.599986E+0 9.696970E-9 3.299967E+0 2.999935E+0 3.599987E+0 9.898990E-9 3.299985E+0 2.999936E+0 3.599987E+0 1.010101E-8 3.299975E+0 2.999940E+0 3.599988E+0 1.030303E-8 3.299959E+0 2.999943E+0 3.599989E+0 1.050505E-8 3.299956E+0 2.999943E+0 3.599990E+0 1.070707E-8 3.299976E+0 2.999943E+0 3.599990E+0 1.090909E-8 3.299994E+0 2.999944E+0 3.599990E+0 1.111111E-8 3.299981E+0 2.999948E+0 3.599990E+0 1.131313E-8 3.299962E+0 2.999951E+0 3.599991E+0 1.151515E-8 3.299964E+0 2.999950E+0 3.599992E+0 1.171717E-8 3.299992E+0 2.999950E+0 3.599992E+0 1.191919E-8 3.300018E+0 2.999952E+0 3.599992E+0 1.212121E-8 3.299998E+0 2.999957E+0 3.599992E+0 1.232323E-8 3.299972E+0 2.999960E+0 3.599992E+0 1.252525E-8 3.299971E+0 2.999958E+0 3.599993E+0 1.272727E-8 3.299998E+0 2.999956E+0 3.599993E+0 1.292929E-8 3.300019E+0 2.999958E+0 3.599993E+0 1.313131E-8 3.300000E+0 2.999962E+0 3.599993E+0 1.333333E-8 3.299976E+0 2.999966E+0 3.599993E+0 1.353535E-8 3.299977E+0 2.999964E+0 3.599994E+0 1.373737E-8 3.300002E+0 2.999961E+0 3.599994E+0 1.393939E-8 3.300020E+0 2.999963E+0 3.599993E+0 1.414141E-8 3.300002E+0 2.999967E+0 3.599993E+0 1.434343E-8 3.299978E+0 2.999970E+0 3.599994E+0 1.454545E-8 3.299982E+0 2.999967E+0 3.599994E+0 1.474747E-8 3.300005E+0 2.999965E+0 3.599994E+0 1.494949E-8 3.300021E+0 2.999967E+0 3.599994E+0 1.515152E-8 3.300002E+0 2.999971E+0 3.599994E+0 1.535354E-8 3.299980E+0 2.999973E+0 3.599994E+0 1.555556E-8 3.299986E+0 2.999971E+0 3.599994E+0 1.575758E-8 3.300007E+0 2.999969E+0 3.599994E+0 1.595960E-8 3.300020E+0 2.999970E+0 3.599994E+0 1.616162E-8 3.300002E+0 2.999974E+0 3.599994E+0 1.636364E-8 3.299982E+0 2.999975E+0 3.599994E+0 1.656566E-8 3.299989E+0 2.999973E+0 3.599994E+0 1.676768E-8 3.300009E+0 2.999971E+0 3.599994E+0 1.696970E-8 3.300020E+0 2.999973E+0 3.599994E+0 1.717172E-8 3.300002E+0 2.999976E+0 3.599994E+0 1.737374E-8 3.299983E+0 2.999977E+0 3.599994E+0 1.757576E-8 3.299991E+0 2.999975E+0 3.599994E+0 1.777778E-8 3.300011E+0 2.999974E+0 3.599994E+0 1.797980E-8 3.300020E+0 2.999976E+0 3.599994E+0 1.818182E-8 3.300002E+0 2.999978E+0 3.599994E+0 1.838384E-8 3.299983E+0 2.999979E+0 3.599994E+0 1.858586E-8 3.299993E+0 2.999977E+0 3.599994E+0 1.878788E-8 3.300012E+0 2.999975E+0 3.599994E+0 1.898990E-8 3.300019E+0 2.999977E+0 3.599994E+0 1.919192E-8 3.300002E+0 2.999980E+0 3.599994E+0 1.939394E-8 3.299984E+0 2.999980E+0 3.599994E+0 1.959596E-8 3.299995E+0 2.999979E+0 3.599995E+0 1.979798E-8 3.300012E+0 2.999977E+0 3.599994E+0 2.000000E-8 3.300000E+0 2.999973E+0 3.599993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.276877E-5 1.663440E-5 1.004405E-5 2.020202E-10 6.006876E-6 1.120476E-5 4.527926E-6 4.040404E-10 3.644849E-6 7.355543E-6 1.899232E-6 6.060606E-10 2.283835E-6 4.597391E-6 6.371469E-7 8.080808E-10 4.974423E-7 6.324004E-7 6.681565E-7 1.010101E-9 -1.417783E-6 -1.625693E-6 1.585700E-6 1.212121E-9 3.256971E-8 -5.455518E-6 2.268758E-6 1.414141E-9 2.478060E-6 -1.049682E-6 1.910193E-6 1.616162E-9 2.073819E-6 3.118078E-6 1.470893E-6 1.818182E-9 -5.947160E-7 0.0 -2.424938E-6 2.020202E-9 -1.902307E-5 -6.095600E-6 2.644547E-5 2.222222E-9 -6.872068E-5 -3.982826E-5 8.253347E-4 2.424242E-9 8.064770E-4 -7.118758E-5 -1.368942E-3 2.626263E-9 2.776188E-3 2.605652E-4 -4.292270E-2 2.828283E-9 -6.713504E-3 1.615690E-3 4.626735E-2 3.030303E-9 -3.821460E-2 2.856691E-3 1.727344E+0 3.232323E-9 -7.528670E-2 1.286839E-3 2.770822E+0 3.434343E-9 3.616808E-1 -9.232650E-3 2.889224E+0 3.636364E-9 1.595189E+0 -3.147551E-2 2.920715E+0 3.838384E-9 2.244424E+0 -6.449465E-2 2.926333E+0 4.040404E-9 2.372632E+0 -8.008917E-2 2.929182E+0 4.242424E-9 2.412079E+0 1.096406E-1 2.930810E+0 4.444444E-9 2.425102E+0 5.705693E-1 2.930644E+0 4.646465E-9 2.430429E+0 1.135877E+0 2.930504E+0 4.848485E-9 2.434842E+0 1.585253E+0 2.930572E+0 5.050505E-9 2.437529E+0 1.778421E+0 2.930684E+0 5.252525E-9 2.437576E+0 1.846509E+0 2.930725E+0 5.454545E-9 2.437630E+0 1.884015E+0 2.930680E+0 5.656566E-9 2.437756E+0 1.895879E+0 2.930646E+0 5.858586E-9 2.437898E+0 1.903201E+0 2.930681E+0 6.060606E-9 2.437969E+0 1.910405E+0 2.930728E+0 6.262626E-9 2.437954E+0 1.913323E+0 2.930736E+0 6.464646E-9 2.437943E+0 1.914419E+0 2.930706E+0 6.666667E-9 2.437971E+0 1.915288E+0 2.930686E+0 6.868687E-9 2.438005E+0 1.916082E+0 2.930720E+0 7.070707E-9 2.438019E+0 1.916434E+0 2.930762E+0 7.272727E-9 2.438012E+0 1.916734E+0 2.930762E+0 7.474747E-9 2.438008E+0 1.916922E+0 2.930730E+0 7.676768E-9 2.438026E+0 1.917025E+0 2.930709E+0 7.878788E-9 2.438045E+0 1.917119E+0 2.930743E+0 8.080808E-9 2.438049E+0 1.917166E+0 2.930782E+0 8.282828E-9 2.438041E+0 1.917209E+0 2.930778E+0 8.484848E-9 2.438035E+0 1.917239E+0 2.930745E+0 8.686869E-9 2.438050E+0 1.917260E+0 2.930724E+0 8.888889E-9 2.438067E+0 1.917281E+0 2.930758E+0 9.090909E-9 2.438069E+0 1.917295E+0 2.930795E+0 9.292929E-9 2.438060E+0 1.917310E+0 2.930786E+0 9.494949E-9 2.438055E+0 1.917326E+0 2.930753E+0 9.696970E-9 2.438071E+0 1.917344E+0 2.930733E+0 9.898990E-9 2.438088E+0 1.917356E+0 2.930767E+0 1.010101E-8 2.438087E+0 1.917347E+0 2.930802E+0 1.030303E-8 2.438076E+0 1.917339E+0 2.930790E+0 1.050505E-8 2.438072E+0 1.917344E+0 2.930758E+0 1.070707E-8 2.438095E+0 1.917356E+0 2.930741E+0 1.090909E-8 2.438119E+0 1.917364E+0 2.930774E+0 1.111111E-8 2.438113E+0 1.917360E+0 2.930805E+0 1.131313E-8 2.438094E+0 1.917356E+0 2.930792E+0 1.151515E-8 2.438085E+0 1.917362E+0 2.930761E+0 1.171717E-8 2.438106E+0 1.917372E+0 2.930747E+0 1.191919E-8 2.438126E+0 1.917378E+0 2.930778E+0 1.212121E-8 2.438120E+0 1.917374E+0 2.930807E+0 1.232323E-8 2.438102E+0 1.917371E+0 2.930792E+0 1.252525E-8 2.438094E+0 1.917376E+0 2.930762E+0 1.272727E-8 2.438114E+0 1.917385E+0 2.930752E+0 1.292929E-8 2.438131E+0 1.917389E+0 2.930782E+0 1.313131E-8 2.438124E+0 1.917386E+0 2.930807E+0 1.333333E-8 2.438108E+0 1.917383E+0 2.930791E+0 1.353535E-8 2.438102E+0 1.917388E+0 2.930763E+0 1.373737E-8 2.438120E+0 1.917395E+0 2.930756E+0 1.393939E-8 2.438135E+0 1.917398E+0 2.930784E+0 1.414141E-8 2.438127E+0 1.917395E+0 2.930807E+0 1.434343E-8 2.438112E+0 1.917393E+0 2.930790E+0 1.454545E-8 2.438108E+0 1.917398E+0 2.930763E+0 1.474747E-8 2.438124E+0 1.917404E+0 2.930760E+0 1.494949E-8 2.438137E+0 1.917406E+0 2.930786E+0 1.515152E-8 2.438129E+0 1.917403E+0 2.930807E+0 1.535354E-8 2.438115E+0 1.917402E+0 2.930789E+0 1.555556E-8 2.438113E+0 1.917406E+0 2.930764E+0 1.575758E-8 2.438127E+0 1.917411E+0 2.930762E+0 1.595960E-8 2.438139E+0 1.917412E+0 2.930787E+0 1.616162E-8 2.438130E+0 1.917410E+0 2.930807E+0 1.636364E-8 2.438117E+0 1.917408E+0 2.930788E+0 1.656566E-8 2.438117E+0 1.917412E+0 2.930764E+0 1.676768E-8 2.438130E+0 1.917417E+0 2.930765E+0 1.696970E-8 2.438140E+0 1.917418E+0 2.930789E+0 1.717172E-8 2.438131E+0 1.917415E+0 2.930806E+0 1.737374E-8 2.438119E+0 1.917414E+0 2.930787E+0 1.757576E-8 2.438120E+0 1.917417E+0 2.930764E+0 1.777778E-8 2.438132E+0 1.917421E+0 2.930768E+0 1.797980E-8 2.438141E+0 1.917422E+0 2.930790E+0 1.818182E-8 2.438131E+0 1.917420E+0 2.930805E+0 1.838384E-8 2.438120E+0 1.917418E+0 2.930786E+0 1.858586E-8 2.438122E+0 1.917422E+0 2.930764E+0 1.878788E-8 2.438133E+0 1.917425E+0 2.930770E+0 1.898990E-8 2.438141E+0 1.917425E+0 2.930791E+0 1.919192E-8 2.438132E+0 1.917423E+0 2.930804E+0 1.939394E-8 2.438122E+0 1.917422E+0 2.930785E+0 1.959596E-8 2.438124E+0 1.917426E+0 2.930765E+0 1.979798E-8 2.438134E+0 1.917429E+0 2.930792E+0 2.000000E-8 2.438143E+0 1.917400E+0 2.930842E+0 | |[End data_o | |====================================================================== [End]