|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ17 | TinyLogic(tm) UHS Dual Buffer with | Schmitt Trigger Inputs | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz17p6_230.ibs | [File Rev] 1.0 | [Date] 3/22/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7wz17p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.115576E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.046655E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.778125E-1 -1.021263E+0 -9.344545E-1 -2.200000E+0 -9.090587E-1 -9.525052E-1 -8.655712E-1 -2.100000E+0 -8.404083E-1 -8.838584E-1 -7.968099E-1 -2.000000E+0 -7.718793E-1 -8.153397E-1 -7.281954E-1 -1.900000E+0 -7.034950E-1 -7.469708E-1 -6.597531E-1 -1.800000E+0 -6.352855E-1 -6.787794E-1 -5.915102E-1 -1.700000E+0 -5.672908E-1 -6.108015E-1 -5.234994E-1 -1.600000E+0 -4.995645E-1 -5.430849E-1 -4.557651E-1 -1.500000E+0 -4.321802E-1 -4.756955E-1 -3.883750E-1 -1.400000E+0 -3.652434E-1 -4.087265E-1 -3.214381E-1 -1.300000E+0 -2.989149E-1 -3.423166E-1 -2.551408E-1 -1.200000E+0 -2.334674E-1 -2.766871E-1 -1.898329E-1 -1.100000E+0 -1.693915E-1 -2.122029E-1 -1.262753E-1 -1.000000E+0 -1.077689E-1 -1.495642E-1 -6.659785E-2 -9.000000E-1 -5.157076E-2 -9.030562E-2 -1.994164E-2 -8.000000E-1 -1.157900E-2 -3.861473E-2 -7.709022E-3 -7.000000E-1 -1.970625E-3 -6.817873E-3 -4.507281E-3 -6.000000E-1 -6.908271E-4 -5.215233E-4 -1.349197E-3 -5.000000E-1 -9.515483E-5 -6.936143E-5 -1.453378E-4 -4.000000E-1 -6.136751E-6 -7.601992E-6 -5.481375E-6 -3.000000E-1 -2.797189E-7 -5.573388E-7 -1.365531E-7 -2.000000E-1 -4.357696E-8 -6.149445E-8 -4.001300E-8 -1.000000E-1 -3.113781E-8 -3.005371E-8 -3.300806E-8 0.0 -2.500160E-8 -2.302183E-8 -2.700004E-8 1.000000E-1 -1.899945E-8 -1.698891E-8 -2.100013E-8 2.000000E-1 -1.299948E-8 -1.098677E-8 -1.500026E-8 3.000000E-1 -6.999608E-9 -4.986187E-9 -9.000402E-9 4.000000E-1 -9.996288E-10 1.014272E-9 -3.000484E-9 5.000000E-1 5.000234E-9 7.014568E-9 2.999321E-9 6.000000E-1 1.100004E-8 1.301484E-8 8.999296E-9 7.000000E-1 1.700001E-8 1.901517E-8 1.499904E-8 8.000000E-1 2.299999E-8 2.501560E-8 2.099902E-8 9.000000E-1 2.899985E-8 3.101580E-8 2.699877E-8 1.000000E+0 3.499971E-8 3.701611E-8 3.299863E-8 1.100000E+0 4.099957E-8 4.301643E-8 3.899849E-8 1.200000E+0 4.699932E-8 4.901697E-8 4.499858E-8 1.300000E+0 5.299952E-8 5.501694E-8 5.099844E-8 1.400000E+0 5.899927E-8 6.101736E-8 5.699807E-8 1.500000E+0 6.499924E-8 6.701756E-8 6.299771E-8 1.600000E+0 7.099921E-8 7.301798E-8 6.899780E-8 1.700000E+0 7.699873E-8 7.901841E-8 7.499766E-8 1.800000E+0 8.299894E-8 8.501861E-8 8.099752E-8 1.900000E+0 8.899868E-8 9.101881E-8 8.699738E-8 2.000000E+0 9.499866E-8 9.701923E-8 9.299724E-8 2.100000E+0 1.009984E-7 1.030197E-7 9.899710E-8 2.200000E+0 1.069984E-7 1.090199E-7 1.049970E-7 2.300000E+0 1.129979E-7 1.150205E-7 1.109968E-7 2.400000E+0 1.189979E-7 1.210212E-7 1.169971E-7 2.500000E+0 1.249978E-7 1.270214E-7 1.229970E-7 | [POWER Clamp] 0.0 1.249978E-7 1.150205E-7 1.349967E-7 -1.000000E-1 1.309983E-7 1.210207E-7 1.409961E-7 -2.000000E-1 1.369983E-7 1.270214E-7 1.469960E-7 -3.000000E-1 1.429978E-7 1.330211E-7 1.529954E-7 -4.000000E-1 1.489977E-7 1.390213E-7 1.589957E-7 -5.000000E-1 1.549977E-7 1.450220E-7 1.649956E-7 -6.000000E-1 1.609977E-7 1.510222E-7 1.709954E-7 -7.000000E-1 1.669977E-7 1.570224E-7 1.769953E-7 -8.000000E-1 1.729972E-7 1.630226E-7 1.829952E-7 -9.000000E-1 1.789967E-7 1.690233E-7 1.889950E-7 -1.000000E+0 1.849972E-7 1.750240E-7 1.949954E-7 -1.100000E+0 1.909971E-7 1.810242E-7 2.009947E-7 -1.200000E+0 1.969971E-7 1.870249E-7 2.069937E-7 -1.300000E+0 2.029966E-7 1.930247E-7 2.129945E-7 -1.400000E+0 2.089966E-7 1.990249E-7 2.189952E-7 -1.500000E+0 2.149966E-7 2.050252E-7 2.249942E-7 -1.600000E+0 2.209957E-7 2.110259E-7 2.309941E-7 -1.700000E+0 2.269961E-7 2.170262E-7 2.369939E-7 -1.800000E+0 2.329956E-7 2.230265E-7 2.429938E-7 -1.900000E+0 2.389961E-7 2.290269E-7 2.489937E-7 -2.000000E+0 2.449956E-7 2.350277E-7 2.549935E-7 -2.100000E+0 2.509952E-7 2.410281E-7 2.609943E-7 -2.200000E+0 2.569956E-7 2.470289E-7 2.669932E-7 -2.300000E+0 2.629952E-7 2.530289E-7 2.729940E-7 -2.400000E+0 2.689956E-7 2.590299E-7 2.789929E-7 -2.500000E+0 2.749952E-7 2.650309E-7 2.849937E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.812696E-1 1.354661E-1 2.424031E-1 -2.400000E+0 1.732232E-1 1.297142E-1 2.318433E-1 -2.300000E+0 1.651470E-1 1.238403E-1 2.212771E-1 -2.200000E+0 1.570575E-1 1.178779E-1 2.107215E-1 -2.100000E+0 1.489701E-1 1.118541E-1 2.001971E-1 -2.000000E+0 1.408998E-1 1.057919E-1 1.897299E-1 -1.900000E+0 1.328619E-1 9.971055E-2 1.793244E-1 -1.800000E+0 1.248724E-1 9.362676E-2 1.689548E-1 -1.700000E+0 1.169422E-1 8.755693E-2 1.586086E-1 -1.600000E+0 1.090734E-1 8.152276E-2 1.482839E-1 -1.500000E+0 1.012660E-1 7.554718E-2 1.379819E-1 -1.400000E+0 9.352145E-2 6.964218E-2 1.277052E-1 -1.300000E+0 8.584180E-2 6.381202E-2 1.174608E-1 -1.200000E+0 7.823086E-2 5.805938E-2 1.072646E-1 -1.100000E+0 7.069540E-2 5.238742E-2 9.716118E-2 -1.000000E+0 6.324922E-2 4.680082E-2 8.731093E-2 -9.000000E-1 5.592527E-2 4.130781E-2 7.811454E-2 -8.000000E-1 4.882046E-2 3.592375E-2 6.925839E-2 -7.000000E-1 4.215342E-2 3.068156E-2 6.044452E-2 -6.000000E-1 3.580246E-2 2.566977E-2 5.166036E-2 -5.000000E-1 2.955695E-2 2.099365E-2 4.290995E-2 -4.000000E-1 2.340318E-2 1.652156E-2 3.419982E-2 -3.000000E-1 1.735233E-2 1.217310E-2 2.553917E-2 -2.000000E-1 1.142020E-2 7.955278E-3 1.694049E-2 -1.000000E-1 5.627393E-3 3.888667E-3 8.420363E-3 0.0 6.001531E-7 5.593174E-7 6.344870E-7 1.000000E-1 -5.347401E-3 -3.633751E-3 -8.120335E-3 2.000000E-1 -1.032028E-2 -6.957567E-3 -1.575442E-2 3.000000E-1 -1.491067E-2 -9.966127E-3 -2.289066E-2 4.000000E-1 -1.911179E-2 -1.265552E-2 -2.951865E-2 5.000000E-1 -2.291776E-2 -1.502330E-2 -3.562891E-2 6.000000E-1 -2.632429E-2 -1.706953E-2 -4.121340E-2 7.000000E-1 -2.932970E-2 -1.879855E-2 -4.626633E-2 8.000000E-1 -3.193661E-2 -2.022157E-2 -5.078555E-2 9.000000E-1 -3.415452E-2 -2.136003E-2 -5.477464E-2 1.000000E+0 -3.600317E-2 -2.224807E-2 -5.824597E-2 1.100000E+0 -3.751579E-2 -2.293127E-2 -6.122456E-2 1.200000E+0 -3.873961E-2 -2.345995E-2 -6.375130E-2 1.300000E+0 -3.973121E-2 -2.388003E-2 -6.588287E-2 1.400000E+0 -4.054745E-2 -2.422700E-2 -6.768596E-2 1.500000E+0 -4.123690E-2 -2.452529E-2 -6.922739E-2 1.600000E+0 -4.183609E-2 -2.479061E-2 -7.056539E-2 1.700000E+0 -4.237034E-2 -2.503282E-2 -7.174580E-2 1.800000E+0 -4.285656E-2 -2.525813E-2 -7.280271E-2 1.900000E+0 -4.330599E-2 -2.547055E-2 -7.376097E-2 2.000000E+0 -4.372624E-2 -2.567277E-2 -7.463880E-2 2.100000E+0 -4.412262E-2 -2.586661E-2 -7.544982E-2 2.200000E+0 -4.449895E-2 -2.605340E-2 -7.620444E-2 2.300000E+0 -4.485808E-2 -2.623413E-2 -7.691084E-2 2.400000E+0 -4.520223E-2 -2.640954E-2 -7.757552E-2 2.500000E+0 -4.553315E-2 -2.658024E-2 -7.820381E-2 2.600000E+0 -4.585228E-2 -2.674697E-2 -7.880010E-2 2.700000E+0 -4.616079E-2 -2.691402E-2 -7.936807E-2 2.800000E+0 -4.645978E-2 -2.711924E-2 -7.991082E-2 2.900000E+0 -4.675247E-2 -2.768788E-2 -8.043101E-2 3.000000E+0 -4.707720E-2 -3.313945E-2 -8.093096E-2 3.100000E+0 -4.771861E-2 -6.816613E-2 -8.141426E-2 3.200000E+0 -4.928574E-2 -1.370614E-1 -8.192799E-2 3.300000E+0 -5.742676E-2 -2.200390E-1 -8.291935E-2 3.400000E+0 -1.001027E-1 -3.089262E-1 -8.544625E-2 3.500000E+0 -1.749156E-1 -4.008847E-1 -8.934849E-2 3.600000E+0 -2.613160E-1 -4.946881E-1 -1.001568E-1 3.700000E+0 -3.523636E-1 -5.897212E-1 -1.445839E-1 3.800000E+0 -4.458121E-1 -6.856210E-1 -2.213673E-1 3.900000E+0 -5.407056E-1 -7.821655E-1 -3.101655E-1 4.000000E+0 -6.365653E-1 -8.792074E-1 -4.030751E-1 4.100000E+0 -7.331082E-1 -9.766442E-1 -4.979765E-1 4.200000E+0 -8.301608E-1 -1.074402E+0 -5.940465E-1 4.300000E+0 -9.276077E-1 -1.172425E+0 -6.908826E-1 4.400000E+0 -1.025368E+0 -1.270672E+0 -7.882583E-1 4.500000E+0 -1.123385E+0 -1.369110E+0 -8.860332E-1 4.600000E+0 -1.221614E+0 -1.467712E+0 -9.841158E-1 4.700000E+0 -1.320021E+0 -1.566457E+0 -1.082442E+0 4.800000E+0 -1.418581E+0 -1.665327E+0 -1.180965E+0 4.900000E+0 -1.517272E+0 -1.764309E+0 -1.279653E+0 5.000000E+0 -1.616079E+0 -1.863390E+0 -1.378478E+0 | [Pulldown] -2.500000E+0 -1.590211E+0 -1.650624E+0 -1.531110E+0 -2.400000E+0 -1.491550E+0 -1.551845E+0 -1.432282E+0 -2.300000E+0 -1.393017E+0 -1.453199E+0 -1.333577E+0 -2.200000E+0 -1.294630E+0 -1.354704E+0 -1.235014E+0 -2.100000E+0 -1.196414E+0 -1.256385E+0 -1.136623E+0 -2.000000E+0 -1.098401E+0 -1.158269E+0 -1.038439E+0 -1.900000E+0 -1.000631E+0 -1.060394E+0 -9.405127E-1 -1.800000E+0 -9.031583E-1 -9.628054E-1 -8.429160E-1 -1.700000E+0 -8.060568E-1 -8.655661E-1 -7.457567E-1 -1.600000E+0 -7.094325E-1 -7.687605E-1 -6.492028E-1 -1.500000E+0 -6.134439E-1 -6.725074E-1 -5.535510E-1 -1.400000E+0 -5.183480E-1 -5.769808E-1 -4.593901E-1 -1.300000E+0 -4.245791E-1 -4.824551E-1 -3.681758E-1 -1.200000E+0 -3.330052E-1 -3.893740E-1 -2.847652E-1 -1.100000E+0 -2.456712E-1 -2.985654E-1 -2.184188E-1 -1.000000E+0 -1.684539E-1 -2.117663E-1 -1.614318E-1 -9.000000E-1 -1.108745E-1 -1.333336E-1 -1.160383E-1 -8.000000E-1 -7.371743E-2 -7.399327E-2 -9.750696E-2 -7.000000E-1 -5.985075E-2 -4.386523E-2 -8.462805E-2 -6.000000E-1 -5.083702E-2 -3.433009E-2 -7.173091E-2 -5.000000E-1 -4.212702E-2 -2.822114E-2 -5.961210E-2 -4.000000E-1 -3.360333E-2 -2.235457E-2 -4.779852E-2 -3.000000E-1 -2.511502E-2 -1.657661E-2 -3.593789E-2 -2.000000E-1 -1.666181E-2 -1.089773E-2 -2.400494E-2 -1.000000E-1 -8.276065E-3 -5.355537E-3 -1.201796E-2 0.0 -1.172463E-6 -1.112739E-6 -1.214653E-6 1.000000E-1 7.891368E-3 5.014896E-3 1.164340E-2 2.000000E-1 1.516626E-2 9.587760E-3 2.252355E-2 3.000000E-1 2.182640E-2 1.372456E-2 3.262666E-2 4.000000E-1 2.787610E-2 1.743294E-2 4.194226E-2 5.000000E-1 3.332074E-2 2.072101E-2 5.046149E-2 6.000000E-1 3.816632E-2 2.359731E-2 5.817615E-2 7.000000E-1 4.241874E-2 2.607082E-2 6.507715E-2 8.000000E-1 4.608306E-2 2.815138E-2 7.115218E-2 9.000000E-1 4.916351E-2 2.985111E-2 7.638348E-2 1.000000E+0 5.166685E-2 3.118852E-2 8.074897E-2 1.100000E+0 5.361392E-2 3.219616E-2 8.423617E-2 1.200000E+0 5.505894E-2 3.292716E-2 8.687727E-2 1.300000E+0 5.609661E-2 3.344925E-2 8.878409E-2 1.400000E+0 5.683895E-2 3.382735E-2 9.013117E-2 1.500000E+0 5.738301E-2 3.411098E-2 9.109378E-2 1.600000E+0 5.779779E-2 3.433314E-2 9.180566E-2 1.700000E+0 5.812783E-2 3.451463E-2 9.235514E-2 1.800000E+0 5.840101E-2 3.466846E-2 9.279747E-2 1.900000E+0 5.863493E-2 3.480289E-2 9.316705E-2 2.000000E+0 5.884091E-2 3.492332E-2 9.348572E-2 2.100000E+0 5.902646E-2 3.503338E-2 9.376767E-2 2.200000E+0 5.919669E-2 3.513557E-2 9.402245E-2 2.300000E+0 5.935519E-2 3.523166E-2 9.425664E-2 2.400000E+0 5.950452E-2 3.532295E-2 9.447491E-2 2.500000E+0 5.964658E-2 3.541039E-2 9.468066E-2 2.600000E+0 5.978280E-2 3.549474E-2 9.487642E-2 2.700000E+0 5.991428E-2 3.557732E-2 9.506413E-2 2.800000E+0 6.004191E-2 3.567617E-2 9.524536E-2 2.900000E+0 6.016642E-2 3.598022E-2 9.542136E-2 3.000000E+0 6.028849E-2 3.667753E-2 9.559324E-2 3.100000E+0 6.041110E-2 3.757144E-2 9.576197E-2 3.200000E+0 6.062397E-2 3.855176E-2 9.592845E-2 3.300000E+0 6.143608E-2 3.957758E-2 9.609355E-2 3.400000E+0 6.271714E-2 4.062821E-2 9.625830E-2 3.500000E+0 6.415486E-2 4.169163E-2 9.643469E-2 3.600000E+0 6.565715E-2 4.275947E-2 9.702982E-2 3.700000E+0 6.719016E-2 4.382487E-2 9.886436E-2 3.800000E+0 6.873741E-2 4.488151E-2 1.011057E-1 3.900000E+0 7.028895E-2 4.592311E-2 1.034412E-1 4.000000E+0 7.183771E-2 4.694293E-2 1.058007E-1 4.100000E+0 7.337805E-2 4.793336E-2 1.081591E-1 4.200000E+0 7.490494E-2 4.888524E-2 1.105046E-1 4.300000E+0 7.641351E-2 4.978698E-2 1.128307E-1 4.400000E+0 7.789860E-2 5.062306E-2 1.151333E-1 4.500000E+0 7.935440E-2 5.137135E-2 1.174096E-1 4.600000E+0 8.077392E-2 5.199759E-2 1.196572E-1 4.700000E+0 8.214834E-2 5.244194E-2 1.218739E-1 4.800000E+0 8.346581E-2 5.257652E-2 1.240573E-1 4.900000E+0 8.470963E-2 5.198931E-2 1.262041E-1 5.000000E+0 8.585450E-2 4.804046E-2 1.283099E-1 | [Ramp] dV/dt_r 1.041E+0/3.795E-10 7.218E-1/6.733E-10 1.293E+0/2.341E-10 dV/dt_f 1.145E+0/5.903E-10 8.471E-1/1.024E-9 1.362E+0/3.265E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299990E+0 2.699994E+0 2.020202E-10 2.499994E+0 2.299993E+0 2.699999E+0 4.040404E-10 2.499999E+0 2.299996E+0 2.699999E+0 6.060606E-10 2.500002E+0 2.299998E+0 2.699999E+0 8.080808E-10 2.499999E+0 2.299998E+0 2.699999E+0 1.010101E-9 2.499996E+0 2.299998E+0 2.700000E+0 1.212121E-9 2.499998E+0 2.299998E+0 2.699999E+0 1.414141E-9 2.500000E+0 2.299998E+0 2.699999E+0 1.616162E-9 2.500001E+0 2.299998E+0 2.699999E+0 1.818182E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.020202E-9 2.499997E+0 2.299998E+0 2.700000E+0 2.222222E-9 2.499998E+0 2.299998E+0 2.699999E+0 2.424242E-9 2.500000E+0 2.299998E+0 2.699999E+0 2.626263E-9 2.500001E+0 2.299998E+0 2.699999E+0 2.828283E-9 2.499999E+0 2.299998E+0 2.699999E+0 3.030303E-9 2.499997E+0 2.299998E+0 2.699999E+0 3.232323E-9 2.499998E+0 2.299998E+0 2.699999E+0 3.434343E-9 2.500000E+0 2.299998E+0 2.700000E+0 3.636364E-9 2.500001E+0 2.299998E+0 2.700000E+0 3.838384E-9 2.499999E+0 2.299998E+0 2.700000E+0 4.040404E-9 2.499997E+0 2.299997E+0 2.699999E+0 4.242424E-9 2.499999E+0 2.299998E+0 2.699999E+0 4.444444E-9 2.500001E+0 2.299998E+0 2.699999E+0 4.646465E-9 2.500000E+0 2.299999E+0 2.700000E+0 4.848485E-9 2.499997E+0 2.299999E+0 2.700000E+0 5.050505E-9 2.499995E+0 2.300000E+0 2.700000E+0 5.252525E-9 2.499998E+0 2.299999E+0 2.699999E+0 5.454545E-9 2.500001E+0 2.299997E+0 2.700002E+0 5.656566E-9 2.500003E+0 2.299998E+0 2.700005E+0 5.858586E-9 2.500004E+0 2.300000E+0 2.700010E+0 6.060606E-9 2.500006E+0 2.300002E+0 2.700011E+0 6.262626E-9 2.500012E+0 2.300007E+0 2.699995E+0 6.464646E-9 2.500019E+0 2.300012E+0 2.699978E+0 6.666667E-9 2.500019E+0 2.300017E+0 2.699734E+0 6.868687E-9 2.500013E+0 2.300021E+0 2.699147E+0 7.070707E-9 2.499986E+0 2.300024E+0 2.698366E+0 7.272727E-9 2.499791E+0 2.300026E+0 2.695798E+0 7.474747E-9 2.499345E+0 2.300028E+0 2.700918E+0 7.676768E-9 2.498754E+0 2.299997E+0 2.676360E+0 7.878788E-9 2.498295E+0 2.299947E+0 2.436758E+0 8.080808E-9 2.497023E+0 2.299827E+0 1.671557E+0 8.282828E-9 2.496037E+0 2.299507E+0 8.827010E-1 8.484848E-9 2.503750E+0 2.299055E+0 6.096282E-1 8.686869E-9 2.501025E+0 2.298750E+0 5.295289E-1 8.888889E-9 2.414336E+0 2.298539E+0 4.948817E-1 9.090909E-9 2.127869E+0 2.298243E+0 4.740316E-1 9.292929E-9 1.701517E+0 2.297667E+0 4.638511E-1 9.494949E-9 1.251163E+0 2.297082E+0 4.558521E-1 9.696970E-9 9.622252E-1 2.297754E+0 4.486534E-1 9.898990E-9 8.207555E-1 2.301743E+0 4.459352E-1 1.010101E-8 7.099011E-1 2.302465E+0 4.432744E-1 1.030303E-8 6.748431E-1 2.290824E+0 4.416042E-1 1.050505E-8 6.543913E-1 2.278333E+0 4.404386E-1 1.070707E-8 6.353509E-1 2.207708E+0 4.394218E-1 1.090909E-8 6.261479E-1 2.037812E+0 4.390408E-1 1.111111E-8 6.169842E-1 1.827638E+0 4.386623E-1 1.131313E-8 6.112885E-1 1.593823E+0 4.383852E-1 1.151515E-8 6.077884E-1 1.408690E+0 4.381531E-1 1.171717E-8 6.045526E-1 1.258240E+0 4.379684E-1 1.191919E-8 6.028522E-1 1.114308E+0 4.379344E-1 1.212121E-8 6.011660E-1 1.046190E+0 4.378992E-1 1.232323E-8 6.001768E-1 9.872197E-1 4.378389E-1 1.252525E-8 5.995560E-1 9.456522E-1 4.377690E-1 1.272727E-8 5.989830E-1 9.217507E-1 4.377237E-1 1.292929E-8 5.986051E-1 8.993431E-1 4.377391E-1 1.313131E-8 5.982326E-1 8.879767E-1 4.377520E-1 1.333333E-8 5.980494E-1 8.778123E-1 4.377299E-1 1.353535E-8 5.979486E-1 8.704334E-1 4.376963E-1 1.373737E-8 5.978472E-1 8.653681E-1 4.376811E-1 1.393939E-8 5.977442E-1 8.606994E-1 4.377015E-1 1.414141E-8 5.976437E-1 8.581419E-1 4.377191E-1 1.434343E-8 5.976117E-1 8.557877E-1 4.377040E-1 1.454545E-8 5.976038E-1 8.541036E-1 4.376801E-1 1.474747E-8 5.975875E-1 8.528733E-1 4.376733E-1 1.494949E-8 5.975511E-1 8.517600E-1 4.376934E-1 1.515152E-8 5.975161E-1 8.511272E-1 4.377102E-1 1.535354E-8 5.975127E-1 8.505342E-1 4.376955E-1 1.555556E-8 5.975181E-1 8.501269E-1 4.376740E-1 1.575758E-8 5.975160E-1 8.498213E-1 4.376701E-1 1.595960E-8 5.974999E-1 8.495465E-1 4.376889E-1 1.616162E-8 5.974848E-1 8.493731E-1 4.377041E-1 1.636364E-8 5.974911E-1 8.492066E-1 4.376894E-1 1.656566E-8 5.975018E-1 8.491133E-1 4.376697E-1 1.676768E-8 5.975029E-1 8.490518E-1 4.376683E-1 1.696970E-8 5.974896E-1 8.489891E-1 4.376860E-1 1.717172E-8 5.974774E-1 8.489230E-1 4.376996E-1 1.737374E-8 5.974845E-1 8.488568E-1 4.376850E-1 1.757576E-8 5.974945E-1 8.488396E-1 4.376669E-1 1.777778E-8 5.974947E-1 8.488390E-1 4.376676E-1 1.797980E-8 5.974828E-1 8.488264E-1 4.376843E-1 1.818182E-8 5.974720E-1 8.487863E-1 4.376964E-1 1.838384E-8 5.974792E-1 8.487451E-1 4.376792E-1 1.858586E-8 5.974881E-1 8.487554E-1 4.376598E-1 1.878788E-8 5.974874E-1 8.487789E-1 4.376629E-1 1.898990E-8 5.974770E-1 8.487830E-1 4.376815E-1 1.919192E-8 5.974677E-1 8.487492E-1 4.376949E-1 1.939394E-8 5.974751E-1 8.487147E-1 4.376777E-1 1.959596E-8 5.974832E-1 8.487309E-1 4.376594E-1 1.979798E-8 5.974805E-1 8.487564E-1 4.376695E-1 2.000000E-8 5.974690E-1 8.487075E-1 4.376956E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.652209E+0 1.158366E+0 2.089211E+0 2.020202E-10 1.652207E+0 1.158362E+0 2.089214E+0 4.040404E-10 1.652209E+0 1.158362E+0 2.089214E+0 6.060606E-10 1.652211E+0 1.158361E+0 2.089214E+0 8.080808E-10 1.652210E+0 1.158362E+0 2.089214E+0 1.010101E-9 1.652210E+0 1.158362E+0 2.089214E+0 1.212121E-9 1.652210E+0 1.158362E+0 2.089214E+0 1.414141E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.616162E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.818182E-9 1.652210E+0 1.158362E+0 2.089214E+0 2.020202E-9 1.652210E+0 1.158362E+0 2.089214E+0 2.222222E-9 1.652210E+0 1.158362E+0 2.089214E+0 2.424242E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.626263E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.828283E-9 1.652210E+0 1.158362E+0 2.089214E+0 3.030303E-9 1.652210E+0 1.158362E+0 2.089214E+0 3.232323E-9 1.652210E+0 1.158362E+0 2.089214E+0 3.434343E-9 1.652210E+0 1.158361E+0 2.089214E+0 3.636364E-9 1.652210E+0 1.158361E+0 2.089214E+0 3.838384E-9 1.652210E+0 1.158362E+0 2.089214E+0 4.040404E-9 1.652210E+0 1.158363E+0 2.089214E+0 4.242424E-9 1.652210E+0 1.158362E+0 2.089214E+0 4.444444E-9 1.652209E+0 1.158361E+0 2.089214E+0 4.646465E-9 1.652210E+0 1.158360E+0 2.089214E+0 4.848485E-9 1.652210E+0 1.158360E+0 2.089214E+0 5.050505E-9 1.652211E+0 1.158359E+0 2.089214E+0 5.252525E-9 1.652210E+0 1.158361E+0 2.089214E+0 5.454545E-9 1.652209E+0 1.158362E+0 2.089214E+0 5.656566E-9 1.652208E+0 1.158362E+0 2.089214E+0 5.858586E-9 1.652206E+0 1.158359E+0 2.089218E+0 6.060606E-9 1.652202E+0 1.158356E+0 2.089214E+0 6.262626E-9 1.652187E+0 1.158349E+0 2.089210E+0 6.464646E-9 1.652170E+0 1.158342E+0 2.089206E+0 6.666667E-9 1.652153E+0 1.158335E+0 2.089112E+0 6.868687E-9 1.652136E+0 1.158328E+0 2.089303E+0 7.070707E-9 1.652117E+0 1.158313E+0 2.089937E+0 7.272727E-9 1.652117E+0 1.158258E+0 2.088410E+0 7.474747E-9 1.652493E+0 1.158199E+0 2.073378E+0 7.676768E-9 1.653653E+0 1.158169E+0 1.889915E+0 7.878788E-9 1.656148E+0 1.158157E+0 1.053195E+0 8.080808E-9 1.658336E+0 1.158177E+0 2.097381E-1 8.282828E-9 1.652218E+0 1.158632E+0 3.841803E-2 8.484848E-9 1.585603E+0 1.160250E+0 1.317740E-2 8.686869E-9 1.393358E+0 1.162237E+0 8.491914E-3 8.888889E-9 9.010874E-1 1.166022E+0 5.422927E-3 9.090909E-9 3.629635E-1 1.170625E+0 2.673012E-3 9.292929E-9 1.095457E-1 1.175199E+0 1.769308E-3 9.494949E-9 3.655028E-2 1.177429E+0 1.307834E-3 9.696970E-9 1.337657E-2 1.163479E+0 8.873272E-4 9.898990E-9 1.094865E-2 1.115832E+0 5.726418E-4 1.010101E-8 7.512165E-3 1.018780E+0 4.397243E-4 1.030303E-8 4.796816E-3 8.798211E-1 3.080204E-4 1.050505E-8 3.227799E-3 6.658205E-1 2.422318E-4 1.070707E-8 1.692830E-3 4.514077E-1 1.855480E-4 1.090909E-8 1.271735E-3 2.328311E-1 1.426529E-4 1.111111E-8 9.998047E-4 1.224734E-1 1.190950E-4 1.131313E-8 7.326979E-4 5.149068E-2 9.604848E-5 1.151515E-8 4.718239E-4 2.305501E-2 8.185172E-5 1.171717E-8 2.298156E-4 1.702595E-2 6.878248E-5 1.191919E-8 2.345407E-4 1.185487E-2 5.847308E-5 1.212121E-8 2.695988E-4 9.123317E-3 5.132308E-5 1.232323E-8 2.390909E-4 6.854593E-3 4.452849E-5 1.252525E-8 1.393090E-4 5.026489E-3 4.110767E-5 1.272727E-8 5.421780E-5 3.772141E-3 3.807831E-5 1.292929E-8 8.647118E-5 2.589757E-3 3.512344E-5 1.313131E-8 1.317830E-4 2.025261E-3 3.223838E-5 1.333333E-8 1.241923E-4 1.564988E-3 2.944460E-5 1.353535E-8 7.085136E-5 1.181904E-3 2.723636E-5 1.373737E-8 2.928450E-5 8.809894E-4 2.508898E-5 1.393939E-8 5.422515E-5 6.067654E-4 2.336256E-5 1.414141E-8 8.574230E-5 5.002129E-4 2.195861E-5 1.434343E-8 8.018410E-5 4.182979E-4 2.055886E-5 1.454545E-8 4.845973E-5 3.369025E-4 1.917914E-5 1.474747E-8 2.629694E-5 2.559597E-4 1.780125E-5 1.494949E-8 4.529644E-5 1.854870E-4 1.664913E-5 1.515152E-8 6.782220E-5 1.665102E-4 1.563761E-5 1.535354E-8 6.023562E-5 1.539438E-4 1.462259E-5 1.555556E-8 3.543355E-5 1.350179E-4 1.359448E-5 1.575758E-8 1.998419E-5 1.115690E-4 1.256536E-5 1.595960E-8 3.664037E-5 9.211323E-5 1.183164E-5 1.616162E-8 5.559370E-5 8.869734E-5 1.124590E-5 1.636364E-8 4.696937E-5 8.690575E-5 1.062643E-5 1.656566E-8 2.573667E-5 8.117140E-5 9.904345E-6 1.676768E-8 1.420250E-5 7.316463E-5 9.175829E-6 1.696970E-8 3.002685E-5 6.651614E-5 8.667737E-6 1.717172E-8 4.739525E-5 6.445425E-5 8.246967E-6 1.737374E-8 3.800470E-5 6.274670E-5 7.813540E-6 1.757576E-8 1.902819E-5 6.007337E-5 7.348036E-6 1.777778E-8 1.010188E-5 5.695465E-5 6.881030E-6 1.797980E-8 2.497412E-5 5.402573E-5 6.562360E-6 1.818182E-8 4.080353E-5 5.164697E-5 6.288943E-6 1.838384E-8 3.081111E-5 4.929705E-5 5.997853E-6 1.858586E-8 1.379877E-5 4.869348E-5 5.668794E-6 1.878788E-8 7.051710E-6 4.872158E-5 5.338599E-6 1.898990E-8 2.103188E-5 4.782879E-5 5.133326E-6 1.919192E-8 3.548401E-5 4.460791E-5 4.956175E-6 1.939394E-8 2.506165E-5 4.132494E-5 4.761324E-6 1.959596E-8 9.768500E-6 4.087872E-5 4.533802E-6 1.979798E-8 8.677875E-6 4.121232E-5 4.305899E-6 2.000000E-8 3.233185E-5 3.824396E-5 6.468794E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.974629E-1 8.487054E-1 4.376814E-1 2.020202E-10 5.974586E-1 8.487028E-1 4.376772E-1 4.040404E-10 5.974554E-1 8.486977E-1 4.376751E-1 6.060606E-10 5.974530E-1 8.486938E-1 4.376735E-1 8.080808E-10 5.974525E-1 8.486927E-1 4.376733E-1 1.010101E-9 5.974520E-1 8.486917E-1 4.376730E-1 1.212121E-9 5.974520E-1 8.486921E-1 4.376730E-1 1.414141E-9 5.974522E-1 8.486928E-1 4.376731E-1 1.616162E-9 5.974522E-1 8.486932E-1 4.376731E-1 1.818182E-9 5.974521E-1 8.486927E-1 4.376730E-1 2.020202E-9 5.974520E-1 8.486924E-1 4.376731E-1 2.222222E-9 5.974520E-1 8.486926E-1 4.376732E-1 2.424242E-9 5.974521E-1 8.486931E-1 4.376710E-1 2.626263E-9 5.974522E-1 8.486949E-1 4.376708E-1 2.828283E-9 5.974521E-1 8.486910E-1 4.376707E-1 3.030303E-9 5.974521E-1 8.486902E-1 4.376708E-1 3.232323E-9 5.974521E-1 8.486895E-1 4.376709E-1 3.434343E-9 5.974521E-1 8.486902E-1 4.376708E-1 3.636364E-9 5.974521E-1 8.486915E-1 4.376706E-1 3.838384E-9 5.974520E-1 8.486921E-1 4.376705E-1 4.040404E-9 5.974519E-1 8.486894E-1 4.376707E-1 4.242424E-9 5.974520E-1 8.486867E-1 4.376709E-1 4.444444E-9 5.974521E-1 8.486867E-1 4.376709E-1 4.646465E-9 5.974522E-1 8.486878E-1 4.376707E-1 4.848485E-9 5.974521E-1 8.486887E-1 4.376708E-1 5.050505E-9 5.974524E-1 8.486888E-1 4.376696E-1 5.252525E-9 5.974489E-1 8.486890E-1 4.376598E-1 5.454545E-9 5.974420E-1 8.486930E-1 4.376429E-1 5.656566E-9 5.974358E-1 8.486983E-1 4.382725E-1 5.858586E-9 5.974938E-1 8.486970E-1 4.390487E-1 6.060606E-9 5.977424E-1 8.487190E-1 4.381894E-1 6.262626E-9 5.977584E-1 8.487643E-1 5.059277E-1 6.464646E-9 5.957964E-1 8.488425E-1 1.403191E+0 6.666667E-9 5.975279E-1 8.491150E-1 2.355787E+0 6.868687E-9 6.724010E-1 8.489780E-1 2.625685E+0 7.070707E-9 9.366187E-1 8.467749E-1 2.680632E+0 7.272727E-9 1.574153E+0 8.440294E-1 2.693100E+0 7.474747E-9 2.142100E+0 8.391072E-1 2.697408E+0 7.676768E-9 2.377469E+0 8.354191E-1 2.699994E+0 7.878788E-9 2.451701E+0 8.460710E-1 2.699863E+0 8.080808E-9 2.482007E+0 8.885494E-1 2.699825E+0 8.282828E-9 2.491289E+0 1.114270E+0 2.699862E+0 8.484848E-9 2.497031E+0 1.413452E+0 2.699897E+0 8.686869E-9 2.499000E+0 1.717047E+0 2.699913E+0 8.888889E-9 2.499174E+0 2.020863E+0 2.699921E+0 9.090909E-9 2.499352E+0 2.161701E+0 2.699929E+0 9.292929E-9 2.499543E+0 2.206651E+0 2.699936E+0 9.494949E-9 2.499734E+0 2.238987E+0 2.699943E+0 9.696970E-9 2.499813E+0 2.259937E+0 2.699948E+0 9.898990E-9 2.499851E+0 2.280698E+0 2.699952E+0 1.010101E-8 2.499881E+0 2.290789E+0 2.699956E+0 1.030303E-8 2.499889E+0 2.294195E+0 2.699960E+0 1.050505E-8 2.499896E+0 2.296562E+0 2.699964E+0 1.070707E-8 2.499910E+0 2.298853E+0 2.699966E+0 1.090909E-8 2.499925E+0 2.299056E+0 2.699968E+0 1.111111E-8 2.499935E+0 2.299258E+0 2.699971E+0 1.131313E-8 2.499933E+0 2.299414E+0 2.699973E+0 1.151515E-8 2.499930E+0 2.299532E+0 2.699976E+0 1.171717E-8 2.499942E+0 2.299645E+0 2.699977E+0 1.191919E-8 2.499956E+0 2.299700E+0 2.699978E+0 1.212121E-8 2.499963E+0 2.299756E+0 2.699980E+0 1.232323E-8 2.499953E+0 2.299798E+0 2.699981E+0 1.252525E-8 2.499944E+0 2.299833E+0 2.699983E+0 1.272727E-8 2.499953E+0 2.299864E+0 2.699984E+0 1.292929E-8 2.499967E+0 2.299879E+0 2.699984E+0 1.313131E-8 2.499971E+0 2.299894E+0 2.699985E+0 1.333333E-8 2.499962E+0 2.299906E+0 2.699986E+0 1.353535E-8 2.499955E+0 2.299915E+0 2.699987E+0 1.373737E-8 2.499963E+0 2.299924E+0 2.699988E+0 1.393939E-8 2.499975E+0 2.299929E+0 2.699988E+0 1.414141E-8 2.499977E+0 2.299934E+0 2.699988E+0 1.434343E-8 2.499969E+0 2.299938E+0 2.699989E+0 1.454545E-8 2.499963E+0 2.299943E+0 2.699990E+0 1.474747E-8 2.499971E+0 2.299948E+0 2.699990E+0 1.494949E-8 2.499981E+0 2.299953E+0 2.699990E+0 1.515152E-8 2.499982E+0 2.299958E+0 2.699990E+0 1.535354E-8 2.499974E+0 2.299957E+0 2.699991E+0 1.555556E-8 2.499969E+0 2.299953E+0 2.699992E+0 1.575758E-8 2.499976E+0 2.299951E+0 2.699991E+0 1.595960E-8 2.499986E+0 2.299956E+0 2.699991E+0 1.616162E-8 2.499986E+0 2.299961E+0 2.699992E+0 1.636364E-8 2.499978E+0 2.299960E+0 2.699992E+0 1.656566E-8 2.499974E+0 2.299957E+0 2.699992E+0 1.676768E-8 2.499981E+0 2.299957E+0 2.699992E+0 1.696970E-8 2.499989E+0 2.299962E+0 2.699992E+0 1.717172E-8 2.499988E+0 2.299967E+0 2.699992E+0 1.737374E-8 2.499981E+0 2.299965E+0 2.699993E+0 1.757576E-8 2.499977E+0 2.299962E+0 2.699993E+0 1.777778E-8 2.499984E+0 2.299962E+0 2.699993E+0 1.797980E-8 2.499992E+0 2.299966E+0 2.699993E+0 1.818182E-8 2.499990E+0 2.299970E+0 2.699993E+0 1.838384E-8 2.499983E+0 2.299969E+0 2.699993E+0 1.858586E-8 2.499980E+0 2.299966E+0 2.699993E+0 1.878788E-8 2.499986E+0 2.299967E+0 2.699993E+0 1.898990E-8 2.499994E+0 2.299970E+0 2.699993E+0 1.919192E-8 2.499991E+0 2.299974E+0 2.699993E+0 1.939394E-8 2.499985E+0 2.299972E+0 2.699993E+0 1.959596E-8 2.499982E+0 2.299970E+0 2.699994E+0 1.979798E-8 2.499989E+0 2.299970E+0 2.699993E+0 2.000000E-8 2.499996E+0 2.299973E+0 2.699993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.149260E-5 1.536984E-5 8.662731E-6 2.020202E-10 6.698242E-6 1.080568E-5 4.315530E-6 4.040404E-10 4.603343E-6 7.985775E-6 2.791450E-6 6.060606E-10 3.040948E-6 5.819154E-6 1.675795E-6 8.080808E-10 2.864979E-6 5.353416E-6 1.623518E-6 1.010101E-9 2.692787E-6 4.890019E-6 1.571537E-6 1.212121E-9 2.634275E-6 4.497061E-6 1.528437E-6 1.414141E-9 2.609375E-6 4.124930E-6 1.487964E-6 1.616162E-9 2.581826E-6 4.006406E-6 1.470172E-6 1.818182E-9 2.548836E-6 4.408647E-6 1.498950E-6 2.020202E-9 2.518928E-6 4.768999E-6 1.583221E-6 2.222222E-9 2.535418E-6 4.498934E-6 1.391597E-6 2.424242E-9 2.564085E-6 4.063410E-6 0.0 2.626263E-9 2.501905E-6 4.907821E-6 0.0 2.828283E-9 2.289916E-6 2.357435E-6 6.615639E-8 3.030303E-9 2.129907E-6 1.981336E-6 5.387020E-7 3.232323E-9 2.491429E-6 1.605237E-6 1.011248E-6 3.434343E-9 2.972505E-6 1.479407E-6 8.553076E-7 3.636364E-9 3.144544E-6 1.479653E-6 3.827620E-7 3.838384E-9 2.902724E-6 1.717314E-6 8.404098E-8 4.040404E-9 2.688664E-6 2.967110E-6 5.263619E-7 4.242424E-9 2.683483E-6 4.216906E-6 9.686828E-7 4.444444E-9 2.719245E-6 3.538059E-6 7.784848E-7 4.646465E-9 2.731940E-6 2.090453E-6 3.361639E-7 4.848485E-9 2.719391E-6 7.301343E-7 0.0 5.050505E-9 2.796356E-6 -3.537753E-7 -1.075861E-6 5.252525E-9 1.466618E-7 -1.437685E-6 -1.237661E-5 5.454545E-9 -8.604165E-6 -5.217118E-6 -4.063328E-5 5.656566E-9 -2.681275E-5 -9.824587E-6 5.325116E-4 5.858586E-9 5.672066E-7 -1.585658E-5 2.227517E-3 6.060606E-9 3.208051E-4 -3.349215E-5 -4.445169E-3 6.262626E-9 1.330905E-3 -6.036298E-5 -3.451328E-2 6.464646E-9 1.789313E-3 -7.732847E-5 -6.579761E-2 6.666667E-9 -6.407867E-4 1.504322E-4 5.682914E-1 6.868687E-9 -1.271446E-2 9.040555E-4 1.671588E+0 7.070707E-9 -3.526712E-2 1.577699E-3 1.999185E+0 7.272727E-9 -7.667573E-2 1.746323E-3 2.056797E+0 7.474747E-9 6.922859E-2 1.329552E-3 2.080453E+0 7.676768E-9 6.066888E-1 9.052294E-4 2.084780E+0 7.878788E-9 1.178205E+0 -2.311142E-3 2.087196E+0 8.080808E-9 1.495251E+0 -9.043340E-3 2.088686E+0 8.282828E-9 1.583272E+0 -2.123579E-2 2.088847E+0 8.484848E-9 1.627316E+0 -3.340397E-2 2.088995E+0 8.686869E-9 1.637617E+0 -3.909141E-2 2.089048E+0 8.888889E-9 1.642321E+0 -4.445588E-2 2.089055E+0 9.090909E-9 1.646820E+0 2.279421E-2 2.089065E+0 9.292929E-9 1.649624E+0 2.221938E-1 2.089085E+0 9.494949E-9 1.650438E+0 4.724769E-1 2.089105E+0 9.696970E-9 1.651252E+0 7.204074E-1 2.089115E+0 9.898990E-9 1.651463E+0 8.817415E-1 2.089122E+0 1.010101E-8 1.651665E+0 1.028877E+0 2.089131E+0 1.030303E-8 1.651804E+0 1.078219E+0 2.089148E+0 1.050505E-8 1.651882E+0 1.108893E+0 2.089164E+0 1.070707E-8 1.651959E+0 1.126257E+0 2.089163E+0 1.090909E-8 1.651977E+0 1.137078E+0 2.089158E+0 1.111111E-8 1.651995E+0 1.146456E+0 2.089159E+0 1.131313E-8 1.652016E+0 1.149210E+0 2.089174E+0 1.151515E-8 1.652039E+0 1.151933E+0 2.089189E+0 1.171717E-8 1.652060E+0 1.153601E+0 2.089187E+0 1.191919E-8 1.652064E+0 1.154769E+0 2.089182E+0 1.212121E-8 1.652068E+0 1.155791E+0 2.089181E+0 1.232323E-8 1.652076E+0 1.156325E+0 2.089192E+0 1.252525E-8 1.652086E+0 1.156849E+0 2.089201E+0 1.272727E-8 1.652094E+0 1.157163E+0 2.089199E+0 1.292929E-8 1.652094E+0 1.157394E+0 2.089194E+0 1.313131E-8 1.652094E+0 1.157594E+0 2.089194E+0 1.333333E-8 1.652099E+0 1.157717E+0 2.089202E+0 1.353535E-8 1.652107E+0 1.157836E+0 2.089209E+0 1.373737E-8 1.652113E+0 1.157910E+0 2.089206E+0 1.393939E-8 1.652113E+0 1.157968E+0 2.089200E+0 1.414141E-8 1.652112E+0 1.158019E+0 2.089201E+0 1.434343E-8 1.652116E+0 1.158056E+0 2.089208E+0 1.454545E-8 1.652123E+0 1.158092E+0 2.089213E+0 1.474747E-8 1.652127E+0 1.158115E+0 2.089210E+0 1.494949E-8 1.652126E+0 1.158136E+0 2.089204E+0 1.515152E-8 1.652126E+0 1.158159E+0 2.089205E+0 1.535354E-8 1.652129E+0 1.158187E+0 2.089211E+0 1.555556E-8 1.652134E+0 1.158212E+0 2.089216E+0 1.575758E-8 1.652138E+0 1.158201E+0 2.089212E+0 1.595960E-8 1.652137E+0 1.158183E+0 2.089207E+0 1.616162E-8 1.652136E+0 1.158180E+0 2.089208E+0 1.636364E-8 1.652139E+0 1.158195E+0 2.089213E+0 1.656566E-8 1.652143E+0 1.158209E+0 2.089216E+0 1.676768E-8 1.652145E+0 1.158217E+0 2.089208E+0 1.696970E-8 1.652144E+0 1.158224E+0 2.089199E+0 1.717172E-8 1.652143E+0 1.158226E+0 2.089200E+0 1.737374E-8 1.652146E+0 1.158225E+0 2.089209E+0 1.757576E-8 1.652149E+0 1.158224E+0 2.089215E+0 1.777778E-8 1.652151E+0 1.158229E+0 2.089213E+0 1.797980E-8 1.652150E+0 1.158236E+0 2.089211E+0 1.818182E-8 1.652149E+0 1.158238E+0 2.089212E+0 1.838384E-8 1.652151E+0 1.158237E+0 2.089214E+0 1.858586E-8 1.652154E+0 1.158236E+0 2.089216E+0 1.878788E-8 1.652155E+0 1.158241E+0 2.089214E+0 1.898990E-8 1.652154E+0 1.158246E+0 2.089211E+0 1.919192E-8 1.652153E+0 1.158248E+0 2.089212E+0 1.939394E-8 1.652167E+0 1.158247E+0 2.089215E+0 1.959596E-8 1.652182E+0 1.158246E+0 2.089216E+0 1.979798E-8 1.652179E+0 1.158249E+0 2.089213E+0 2.000000E-8 1.652156E+0 1.158253E+0 2.089211E+0 | |[End data_o | |====================================================================== [End]