|******************************************************************************* | Fairchild Semiconductor Corporation | TinyLogic UHS Dual Buffer | IBIS Model of NC7WZ16 (3.3V) | 6 SC70 (MAA06A) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] nc7wz16p6_300.ibs [File Rev] 2.0 [Date] Oct 26, '99 [Source] SPICE-to-IBIS translation | (Bench correlated DC) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux, Christian Klein (Modeling Applications Engineers) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: NC7WZ16 |******************************************************************************* | [Component] 74NC7WZ16 [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.05 0.05 0.05 L_pkg 0.85nH 0.8nH 0.85nH C_pkg .1pF .1pF .26pF | | |******************************************************************************* | Package parameters for SC70 (MAA06A) 6 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin | 1 A1 data_i 0.05 0.85n 0.1p 2 GND GND 0.05 0.8n 0.26p 3 A2 data_i 0.05 0.85n 0.1p 4 Y2 data_o 0.05 0.85n 0.1p 5 Vcc POWER 0.05 0.85n 0.1p 6 Y1 data_o 0.05 0.85n 0.1p |************************************************************************ | Model data_i |************************************************************************* | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =3.0000E-01 Vinh =7.0000E-01 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] |voltage I(typ) I(min) I(max) | -3.300E+00 -9.459E-01 -9.572E-01 -9.325E-01 -3.200E+00 -9.092E-01 -9.199E-01 -8.963E-01 -3.100E+00 -8.725E-01 -8.827E-01 -8.602E-01 -3.000E+00 -8.358E-01 -8.455E-01 -8.241E-01 -2.900E+00 -7.990E-01 -8.083E-01 -7.880E-01 -2.800E+00 -7.623E-01 -7.710E-01 -7.518E-01 -2.700E+00 -7.256E-01 -7.338E-01 -7.157E-01 -2.600E+00 -6.889E-01 -6.966E-01 -6.796E-01 -2.500E+00 -6.522E-01 -6.594E-01 -6.435E-01 -2.400E+00 -6.154E-01 -6.221E-01 -6.073E-01 -2.300E+00 -5.787E-01 -5.849E-01 -5.712E-01 -2.200E+00 -5.420E-01 -5.477E-01 -5.351E-01 -2.100E+00 -5.053E-01 -5.105E-01 -4.990E-01 -2.000E+00 -4.685E-01 -4.732E-01 -4.628E-01 -1.900E+00 -4.318E-01 -4.360E-01 -4.268E-01 -1.800E+00 -3.950E-01 -3.988E-01 -3.905E-01 -1.700E+00 -3.584E-01 -3.616E-01 -3.546E-01 -1.600E+00 -3.215E-01 -3.243E-01 -3.182E-01 -1.500E+00 -2.851E-01 -2.873E-01 -2.824E-01 -1.400E+00 -2.479E-01 -2.497E-01 -2.458E-01 -1.300E+00 -2.118E-01 -2.130E-01 -2.104E-01 -1.200E+00 -1.742E-01 -1.750E-01 -1.732E-01 -1.100E+00 -1.388E-01 -1.389E-01 -1.388E-01 -1.000E+00 -1.000E-01 -1.000E-01 -1.000E-01 -9.000E-01 -6.643E-02 -6.525E-02 -6.785E-02 -8.000E-01 -2.502E-02 -2.436E-02 -2.581E-02 -7.000E-01 -5.684E-03 -5.565E-03 -5.847E-03 -6.000E-01 -1.740E-03 -1.720E-03 -1.765E-03 -5.000E-01 -3.924E-04 -3.866E-04 -4.005E-04 -4.000E-01 -2.471E-05 -2.419E-05 -2.543E-05 -3.000E-01 -6.075E-07 -5.909E-07 -6.269E-07 -2.000E-01 -1.265E-08 -1.225E-08 -1.307E-08 -1.000E-01 -2.479E-10 -2.438E-10 -2.652E-10 0.000E+00 -2.620E-12 -3.720E-12 -7.350E-12 1.000E-01 7.690E-12 7.040E-12 4.060E-12 2.000E-01 1.106E-11 8.010E-12 7.560E-12 3.000E-01 1.430E-11 1.436E-11 1.002E-11 4.000E-01 1.598E-11 1.942E-11 1.359E-11 5.000E-01 1.838E-11 1.761E-11 1.812E-11 6.000E-01 1.884E-11 2.020E-11 1.961E-11 7.000E-01 2.091E-11 2.279E-11 2.266E-11 8.000E-01 2.260E-11 2.402E-11 2.584E-11 9.000E-01 2.474E-11 2.882E-11 2.137E-11 1.000E+00 2.765E-11 2.772E-11 2.493E-11 1.100E+00 3.206E-11 2.772E-11 2.668E-11 1.200E+00 3.012E-11 2.856E-11 2.811E-11 1.300E+00 3.051E-11 3.187E-11 3.278E-11 1.400E+00 3.284E-11 3.984E-11 3.109E-11 1.500E+00 3.757E-11 3.323E-11 3.096E-11 1.600E+00 3.893E-11 3.187E-11 3.686E-11 1.700E+00 3.556E-11 3.394E-11 5.760E-11 1.800E+00 3.615E-11 3.504E-11 3.777E-11 1.900E+00 3.790E-11 3.641E-11 3.465E-11 2.000E+00 3.842E-11 3.796E-11 3.660E-11 2.100E+00 4.107E-11 3.854E-11 3.822E-11 2.200E+00 4.308E-11 4.029E-11 3.984E-11 2.300E+00 4.114E-11 3.984E-11 3.932E-11 2.400E+00 4.341E-11 4.114E-11 4.114E-11 2.500E+00 4.172E-11 4.133E-11 4.522E-11 2.600E+00 4.581E-11 4.081E-11 4.308E-11 2.700E+00 4.639E-11 4.146E-11 4.192E-11 2.800E+00 4.619E-11 4.289E-11 4.406E-11 2.900E+00 4.684E-11 4.542E-11 4.762E-11 3.000E+00 4.846E-11 4.503E-11 4.645E-11 3.100E+00 4.218E-11 4.477E-11 4.846E-11 3.200E+00 4.295E-11 4.535E-11 4.717E-11 3.300E+00 4.451E-11 4.561E-11 4.807E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] data_i | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -7.180E-01 -7.303E-01 -6.922E-01 -3.200E+00 -6.925E-01 -7.042E-01 -6.679E-01 -3.100E+00 -6.670E-01 -6.780E-01 -6.436E-01 -3.000E+00 -6.415E-01 -6.518E-01 -6.192E-01 -2.900E+00 -6.160E-01 -6.257E-01 -5.949E-01 -2.800E+00 -5.904E-01 -5.995E-01 -5.706E-01 -2.700E+00 -5.649E-01 -5.734E-01 -5.462E-01 -2.600E+00 -5.394E-01 -5.472E-01 -5.219E-01 -2.500E+00 -5.139E-01 -5.211E-01 -4.976E-01 -2.400E+00 -4.884E-01 -4.949E-01 -4.732E-01 -2.300E+00 -4.628E-01 -4.688E-01 -4.489E-01 -2.200E+00 -4.373E-01 -4.427E-01 -4.246E-01 -2.100E+00 -4.118E-01 -4.165E-01 -4.002E-01 -2.000E+00 -3.863E-01 -3.904E-01 -3.759E-01 -1.900E+00 -3.607E-01 -3.641E-01 -3.515E-01 -1.800E+00 -3.353E-01 -3.381E-01 -3.273E-01 -1.700E+00 -3.096E-01 -3.118E-01 -3.028E-01 -1.600E+00 -2.844E-01 -2.859E-01 -2.787E-01 -1.500E+00 -2.584E-01 -2.593E-01 -2.540E-01 -1.400E+00 -2.335E-01 -2.338E-01 -2.302E-01 -1.300E+00 -2.071E-01 -2.067E-01 -2.050E-01 -1.200E+00 -1.829E-01 -1.819E-01 -1.820E-01 -1.100E+00 -1.554E-01 -1.538E-01 -1.557E-01 -1.000E+00 -1.329E-01 -1.306E-01 -1.342E-01 -9.000E-01 -1.029E-01 -9.995E-02 -1.056E-01 -8.000E-01 -8.405E-02 -8.061E-02 -8.770E-02 -7.000E-01 -7.176E-02 -6.850E-02 -7.539E-02 -6.000E-01 -6.111E-02 -5.820E-02 -6.428E-02 -5.000E-01 -5.076E-02 -4.828E-02 -5.347E-02 -4.000E-01 -4.061E-02 -3.856E-02 -4.280E-02 -3.000E-01 -3.048E-02 -2.888E-02 -3.211E-02 -2.000E-01 -2.024E-02 -1.915E-02 -2.136E-02 -1.000E-01 -1.003E-02 -9.484E-03 -1.062E-02 0.000E+00 1.318E-05 1.293E-05 1.303E-05 1.000E-01 9.945E-03 9.359E-03 1.054E-02 2.000E-01 1.953E-02 1.834E-02 2.075E-02 3.000E-01 2.876E-02 2.688E-02 3.057E-02 4.000E-01 3.746E-02 3.492E-02 3.996E-02 5.000E-01 4.564E-02 4.229E-02 4.880E-02 6.000E-01 5.319E-02 4.893E-02 5.700E-02 7.000E-01 6.000E-02 5.479E-02 6.452E-02 8.000E-01 6.609E-02 5.986E-02 7.132E-02 9.000E-01 7.146E-02 6.412E-02 7.735E-02 1.000E+00 7.605E-02 6.765E-02 8.265E-02 1.100E+00 7.992E-02 7.047E-02 8.718E-02 1.200E+00 8.312E-02 7.262E-02 9.101E-02 1.300E+00 8.565E-02 7.451E-02 9.416E-02 1.400E+00 8.762E-02 7.606E-02 9.671E-02 1.500E+00 8.907E-02 7.714E-02 9.867E-02 1.600E+00 9.015E-02 7.794E-02 1.007E-01 1.700E+00 9.075E-02 7.834E-02 1.015E-01 1.800E+00 9.105E-02 7.855E-02 1.021E-01 1.900E+00 9.113E-02 7.860E-02 1.024E-01 2.000E+00 9.105E-02 7.853E-02 1.025E-01 2.100E+00 9.083E-02 7.840E-02 1.024E-01 2.200E+00 9.053E-02 7.820E-02 1.020E-01 2.300E+00 9.016E-02 7.797E-02 1.016E-01 2.400E+00 8.973E-02 7.771E-02 1.011E-01 2.500E+00 8.928E-02 7.743E-02 1.006E-01 2.600E+00 8.883E-02 7.713E-02 9.988E-02 2.700E+00 8.834E-02 7.681E-02 9.890E-02 2.800E+00 8.786E-02 7.649E-02 9.877E-02 2.900E+00 8.727E-02 7.616E-02 9.851E-02 3.000E+00 8.650E-02 7.584E-02 9.825E-02 3.100E+00 8.634E-02 7.549E-02 9.792E-02 3.200E+00 8.615E-02 7.515E-02 9.760E-02 3.300E+00 8.592E-02 7.473E-02 9.727E-02 3.400E+00 8.569E-02 7.410E-02 9.688E-02 3.500E+00 8.541E-02 7.384E-02 9.649E-02 3.600E+00 8.515E-02 7.577E-02 9.610E-02 3.700E+00 8.471E-02 7.561E-02 9.571E-02 3.800E+00 8.409E-02 7.728E-02 9.525E-02 3.900E+00 8.603E-02 7.956E-02 9.480E-02 4.000E+00 8.561E-02 8.198E-02 9.401E-02 4.100E+00 8.735E-02 8.446E-02 9.310E-02 4.200E+00 8.972E-02 8.703E-02 9.310E-02 4.300E+00 9.216E-02 8.967E-02 9.492E-02 4.400E+00 9.466E-02 9.212E-02 9.648E-02 4.500E+00 9.726E-02 9.507E-02 9.897E-02 4.600E+00 1.003E-01 9.820E-02 1.015E-01 4.700E+00 1.029E-01 1.009E-01 1.035E-01 4.800E+00 1.057E-01 1.039E-01 1.060E-01 4.900E+00 1.085E-01 1.069E-01 1.083E-01 5.000E+00 1.112E-01 1.097E-01 1.106E-01 5.100E+00 1.140E-01 1.127E-01 1.130E-01 5.200E+00 1.168E-01 1.156E-01 1.153E-01 5.300E+00 1.196E-01 1.185E-01 1.176E-01 5.400E+00 1.223E-01 1.215E-01 1.199E-01 5.500E+00 1.251E-01 1.244E-01 1.223E-01 5.600E+00 1.279E-01 1.273E-01 1.246E-01 5.700E+00 1.306E-01 1.302E-01 1.269E-01 5.800E+00 1.334E-01 1.331E-01 1.292E-01 5.900E+00 1.362E-01 1.361E-01 1.316E-01 6.000E+00 1.390E-01 1.390E-01 1.339E-01 6.100E+00 1.417E-01 1.419E-01 1.362E-01 6.200E+00 1.445E-01 1.448E-01 1.385E-01 6.300E+00 1.473E-01 1.477E-01 1.409E-01 6.400E+00 1.500E-01 1.507E-01 1.432E-01 6.500E+00 1.528E-01 1.536E-01 1.455E-01 6.600E+00 1.556E-01 1.565E-01 1.478E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -7.323E-01 -7.702E-01 -6.979E-01 6.500E+00 -7.070E-01 -7.429E-01 -6.746E-01 6.400E+00 -6.818E-01 -7.157E-01 -6.513E-01 6.300E+00 -6.565E-01 -6.884E-01 -6.279E-01 6.200E+00 -6.312E-01 -6.611E-01 -6.046E-01 6.100E+00 -6.059E-01 -6.338E-01 -5.812E-01 6.000E+00 -5.806E-01 -6.066E-01 -5.579E-01 5.900E+00 -5.553E-01 -5.793E-01 -5.346E-01 5.800E+00 -5.301E-01 -5.520E-01 -5.112E-01 5.700E+00 -5.048E-01 -5.248E-01 -4.879E-01 5.600E+00 -4.795E-01 -4.975E-01 -4.646E-01 5.500E+00 -4.542E-01 -4.702E-01 -4.412E-01 5.400E+00 -4.289E-01 -4.429E-01 -4.179E-01 5.300E+00 -4.037E-01 -4.157E-01 -3.946E-01 5.200E+00 -3.783E-01 -3.884E-01 -3.712E-01 5.100E+00 -3.532E-01 -3.612E-01 -3.480E-01 5.000E+00 -3.277E-01 -3.338E-01 -3.245E-01 4.900E+00 -3.027E-01 -3.067E-01 -3.014E-01 4.800E+00 -2.770E-01 -2.792E-01 -2.777E-01 4.700E+00 -2.523E-01 -2.523E-01 -2.549E-01 4.600E+00 -2.261E-01 -2.244E-01 -2.307E-01 4.500E+00 -2.022E-01 -1.981E-01 -2.086E-01 4.400E+00 -1.749E-01 -1.694E-01 -1.834E-01 4.300E+00 -1.526E-01 -1.442E-01 -1.629E-01 4.200E+00 -1.229E-01 -1.139E-01 -1.353E-01 4.100E+00 -1.043E-01 -9.116E-02 -1.183E-01 4.000E+00 -9.657E-02 -8.163E-02 -1.110E-01 3.900E+00 -9.337E-02 -7.810E-02 -1.079E-01 3.800E+00 -9.181E-02 -7.653E-02 -1.063E-01 3.700E+00 -9.096E-02 -7.581E-02 -1.053E-01 3.600E+00 -9.018E-02 -7.524E-02 -1.044E-01 3.500E+00 -8.939E-02 -7.465E-02 -1.035E-01 3.400E+00 -8.868E-02 -7.410E-02 -1.027E-01 3.300E+00 -8.796E-02 -7.351E-02 -1.018E-01 3.200E+00 -8.728E-02 -7.294E-02 -1.011E-01 3.100E+00 -8.656E-02 -7.234E-02 -1.003E-01 3.000E+00 -8.587E-02 -7.173E-02 -9.950E-02 2.900E+00 -8.513E-02 -7.109E-02 -9.865E-02 2.800E+00 -8.438E-02 -7.042E-02 -9.780E-02 2.700E+00 -8.359E-02 -6.971E-02 -9.696E-02 2.600E+00 -8.276E-02 -6.897E-02 -9.604E-02 2.500E+00 -8.187E-02 -6.815E-02 -9.507E-02 2.400E+00 -8.092E-02 -6.726E-02 -9.409E-02 2.300E+00 -7.988E-02 -6.628E-02 -9.298E-02 2.200E+00 -7.875E-02 -6.519E-02 -9.181E-02 2.100E+00 -7.750E-02 -6.397E-02 -9.057E-02 2.000E+00 -7.613E-02 -6.258E-02 -8.943E-02 1.900E+00 -7.458E-02 -6.099E-02 -8.788E-02 1.800E+00 -7.287E-02 -5.921E-02 -8.618E-02 1.700E+00 -7.088E-02 -5.714E-02 -8.463E-02 1.600E+00 -6.879E-02 -5.489E-02 -8.253E-02 1.500E+00 -6.641E-02 -5.235E-02 -8.028E-02 1.400E+00 -6.386E-02 -4.955E-02 -7.783E-02 1.300E+00 -6.099E-02 -4.647E-02 -7.520E-02 1.200E+00 -5.790E-02 -4.306E-02 -7.230E-02 1.100E+00 -5.452E-02 -3.940E-02 -6.921E-02 1.000E+00 -5.088E-02 -3.541E-02 -6.586E-02 9.000E-01 -4.698E-02 -3.118E-02 -6.230E-02 8.000E-01 -4.277E-02 -2.661E-02 -5.844E-02 7.000E-01 -3.834E-02 -2.181E-02 -5.437E-02 6.000E-01 -3.363E-02 -1.674E-02 -5.005E-02 5.000E-01 -2.862E-02 -1.136E-02 -4.544E-02 4.000E-01 -2.338E-02 -5.779E-03 -4.061E-02 3.000E-01 -1.787E-02 1.842E-05 -3.549E-02 2.000E-01 -1.212E-02 1.007E-04 -3.016E-02 1.000E-01 -6.191E-03 1.252E-02 -2.459E-02 0.000E+00 1.059E-05 1.910E-02 -1.874E-02 -1.000E-01 1.006E-04 2.577E-02 -1.270E-02 -2.000E-01 1.324E-02 3.268E-02 -6.394E-03 -3.000E-01 2.008E-02 3.967E-02 1.291E-05 -4.000E-01 2.715E-02 4.690E-02 1.006E-04 -5.000E-01 3.428E-02 5.422E-02 1.380E-02 -6.000E-01 4.157E-02 6.172E-02 2.093E-02 -7.000E-01 4.905E-02 6.927E-02 2.826E-02 -8.000E-01 5.668E-02 7.666E-02 3.564E-02 -9.000E-01 6.453E-02 8.395E-02 4.323E-02 -1.000E+00 7.233E-02 9.102E-02 5.087E-02 -1.100E+00 8.001E-02 9.792E-02 5.872E-02 -1.200E+00 8.764E-02 1.049E-01 6.684E-02 -1.300E+00 9.499E-02 1.115E-01 7.491E-02 -1.400E+00 1.026E-01 1.184E-01 8.289E-02 -1.500E+00 1.101E-01 1.252E-01 9.098E-02 -1.600E+00 1.176E-01 1.319E-01 9.901E-02 -1.700E+00 1.252E-01 1.388E-01 1.070E-01 -1.800E+00 1.327E-01 1.456E-01 1.151E-01 -1.900E+00 1.402E-01 1.524E-01 1.231E-01 -2.000E+00 1.478E-01 1.592E-01 1.312E-01 -2.100E+00 1.553E-01 1.660E-01 1.392E-01 -2.200E+00 1.628E-01 1.728E-01 1.473E-01 -2.300E+00 1.704E-01 1.796E-01 1.553E-01 -2.400E+00 1.779E-01 1.864E-01 1.634E-01 -2.500E+00 1.854E-01 1.932E-01 1.714E-01 -2.600E+00 1.929E-01 2.000E-01 1.794E-01 -2.700E+00 2.005E-01 2.068E-01 1.875E-01 -2.800E+00 2.080E-01 2.136E-01 1.955E-01 -2.900E+00 2.155E-01 2.204E-01 2.036E-01 -3.000E+00 2.231E-01 2.272E-01 2.116E-01 -3.100E+00 2.306E-01 2.340E-01 2.197E-01 -3.200E+00 2.381E-01 2.408E-01 2.277E-01 -3.300E+00 2.456E-01 2.476E-01 2.357E-01 | [Ramp] | variable typ min max dV/dt_r 1.66/0.30n 1.38/0.57n 1.93/0.21n dV/dt_f 1.76/0.52n 1.48/0.84n 2.01/0.31n R_load = 75.00 | [Rising Waveform] R_fixture = 75.00 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000S 0.000V 0.000V 0.000V 0.20nS -25.83uV -0.12mV -10.43uV 0.40nS 2.09uV -39.32uV 3.16uV 0.60nS 53.25uV 73.40uV 15.85uV 0.80nS 0.13mV 0.12mV 0.10mV 1.00nS 0.24mV 0.20mV 0.29mV 1.20nS 0.53mV 0.54mV 0.51mV 1.40nS 0.88mV 1.06mV 0.85mV 1.60nS 1.76mV 2.09mV -1.26mV 1.80nS -1.81mV 3.13mV -17.73mV 2.00nS -18.72mV 0.94mV -48.36mV 2.20nS -50.33mV -10.52mV 0.21V 2.40nS -72.77mV -28.72mV 1.82V 2.60nS 0.34V -62.30mV 2.99V 2.80nS 1.70V -0.10V 3.16V 3.00nS 2.46V -12.89mV 3.20V 3.20nS 2.65V 0.21V 3.21V 3.40nS 2.70V 0.71V 3.22V 3.60nS 2.74V 1.24V 3.22V 3.80nS 2.75V 1.71V 3.22V 4.00nS 2.76V 1.97V 3.22V 4.20nS 2.76V 2.17V 3.22V 4.40nS 2.77V 2.23V 3.22V 4.60nS 2.77V 2.25V 3.22V 4.80nS 2.77V 2.26V 3.22V 5.00nS 2.77V 2.28V 3.22V 5.20nS 2.77V 2.28V 3.22V 5.40nS 2.77V 2.29V 3.22V 5.60nS 2.77V 2.29V 3.22V 5.80nS 2.77V 2.29V 3.22V 6.00nS 2.77V 2.30V 3.22V 6.20nS 2.77V 2.30V 3.22V 6.40nS 2.77V 2.30V 3.22V 6.60nS 2.77V 2.30V 3.22V 6.80nS 2.77V 2.30V 3.22V 7.00nS 2.77V 2.30V 3.22V 7.20nS 2.77V 2.30V 3.22V 7.40nS 2.77V 2.30V 3.22V 7.60nS 2.77V 2.30V 3.22V 7.80nS 2.77V 2.30V 3.22V 8.00nS 2.77V 2.30V 3.22V 8.20nS 2.77V 2.30V 3.22V 8.40nS 2.77V 2.30V 3.22V 8.60nS 2.77V 2.30V 3.22V 8.80nS 2.77V 2.30V 3.22V 9.00nS 2.77V 2.30V 3.22V 9.20nS 2.77V 2.30V 3.22V 9.40nS 2.77V 2.30V 3.22V 9.60nS 2.77V 2.30V 3.22V 9.80nS 2.77V 2.30V 3.22V 10.00nS 2.77V 2.30V 3.22V | [Rising Waveform] R_fixture = 75.00 V_fixture = 3.30 V_fixture_min = 3.00 V_fixture_max = 3.60 | time V(typ) V(min) V(max) | 0.000S 0.37V 0.53V 0.26V 0.20nS 0.37V 0.53V 0.26V 0.40nS 0.37V 0.53V 0.26V 0.60nS 0.37V 0.53V 0.26V 0.80nS 0.37V 0.53V 0.26V 1.00nS 0.37V 0.53V 0.26V 1.20nS 0.37V 0.53V 0.26V 1.40nS 0.37V 0.54V 0.26V 1.60nS 0.37V 0.54V 0.26V 1.80nS 0.37V 0.54V 0.27V 2.00nS 0.39V 0.54V 0.50V 2.20nS 0.65V 0.57V 1.76V 2.40nS 1.57V 0.67V 3.22V 2.60nS 2.57V 1.10V 3.54V 2.80nS 3.16V 1.98V 3.58V 3.00nS 3.25V 2.47V 3.59V 3.20nS 3.27V 2.69V 3.60V 3.40nS 3.29V 2.84V 3.60V 3.60nS 3.29V 2.93V 3.60V 3.80nS 3.30V 2.96V 3.60V 4.00nS 3.30V 2.97V 3.60V 4.20nS 3.30V 2.99V 3.60V 4.40nS 3.30V 2.99V 3.60V 4.60nS 3.30V 2.99V 3.60V 4.80nS 3.30V 3.00V 3.60V 5.00nS 3.30V 3.00V 3.60V 5.20nS 3.30V 3.00V 3.60V 5.40nS 3.30V 3.00V 3.60V 5.60nS 3.30V 3.00V 3.60V 5.80nS 3.30V 3.00V 3.60V 6.00nS 3.30V 3.00V 3.60V 6.20nS 3.30V 3.00V 3.60V 6.40nS 3.30V 3.00V 3.60V 6.60nS 3.30V 3.00V 3.60V 6.80nS 3.30V 3.00V 3.60V 7.00nS 3.30V 3.00V 3.60V 7.20nS 3.30V 3.00V 3.60V 7.40nS 3.30V 3.00V 3.60V 7.60nS 3.30V 3.00V 3.60V 7.80nS 3.30V 3.00V 3.60V 8.00nS 3.30V 3.00V 3.60V 8.20nS 3.30V 3.00V 3.60V 8.40nS 3.30V 3.00V 3.60V 8.60nS 3.30V 3.00V 3.60V 8.80nS 3.30V 3.00V 3.60V 9.00nS 3.30V 3.00V 3.60V 9.20nS 3.30V 3.00V 3.60V 9.40nS 3.30V 3.00V 3.60V 9.60nS 3.30V 3.00V 3.60V 9.80nS 3.30V 3.00V 3.60V 10.00nS 3.30V 3.00V 3.60V | [Falling Waveform] R_fixture = 75.00 V_fixture = 3.30 V_fixture_min = 3.00 V_fixture_max = 3.60 | time V(typ) V(min) V(max) | 0.000S 3.30V 3.00V 3.60V 0.20nS 3.30V 3.00V 3.60V 0.40nS 3.30V 3.00V 3.60V 0.60nS 3.30V 3.00V 3.60V 0.80nS 3.30V 3.00V 3.60V 1.00nS 3.30V 3.00V 3.60V 1.20nS 3.30V 3.00V 3.60V 1.40nS 3.30V 3.00V 3.60V 1.60nS 3.30V 3.00V 3.59V 1.80nS 3.29V 3.00V 3.60V 2.00nS 3.30V 2.99V 3.61V 2.20nS 3.32V 2.99V 3.49V 2.40nS 3.33V 2.99V 2.75V 2.60nS 3.19V 3.01V 1.39V 2.80nS 2.52V 3.03V 0.48V 3.00nS 1.77V 3.04V 0.35V 3.20nS 1.23V 3.00V 0.33V 3.40nS 0.74V 2.84V 0.31V 3.60nS 0.54V 2.58V 0.29V 3.80nS 0.49V 2.20V 0.28V 4.00nS 0.45V 1.79V 0.27V 4.20nS 0.43V 1.31V 0.27V 4.40nS 0.41V 1.02V 0.27V 4.60nS 0.40V 0.89V 0.26V 4.80nS 0.39V 0.76V 0.26V 5.00nS 0.39V 0.69V 0.26V 5.20nS 0.38V 0.66V 0.26V 5.40nS 0.38V 0.63V 0.26V 5.60nS 0.37V 0.60V 0.26V 5.80nS 0.37V 0.59V 0.26V 6.00nS 0.37V 0.58V 0.26V 6.20nS 0.37V 0.57V 0.26V 6.40nS 0.37V 0.57V 0.26V 6.60nS 0.37V 0.56V 0.26V 6.80nS 0.37V 0.56V 0.26V 7.00nS 0.37V 0.55V 0.26V 7.20nS 0.37V 0.55V 0.26V 7.40nS 0.37V 0.55V 0.26V 7.60nS 0.37V 0.54V 0.26V 7.80nS 0.37V 0.54V 0.26V 8.00nS 0.37V 0.54V 0.26V 8.20nS 0.37V 0.54V 0.26V 8.40nS 0.37V 0.54V 0.26V 8.60nS 0.37V 0.54V 0.26V 8.80nS 0.37V 0.54V 0.26V 9.00nS 0.37V 0.54V 0.26V 9.20nS 0.37V 0.54V 0.26V 9.40nS 0.37V 0.54V 0.26V 9.60nS 0.37V 0.54V 0.26V 9.80nS 0.37V 0.54V 0.26V 10.00nS 0.37V 0.54V 0.26V | [Falling Waveform] R_fixture = 75.00 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000S 2.77V 2.30V 3.22V 0.20nS 2.77V 2.30V 3.22V 0.40nS 2.77V 2.30V 3.22V 0.60nS 2.77V 2.30V 3.22V 0.80nS 2.77V 2.30V 3.22V 1.00nS 2.77V 2.30V 3.22V 1.20nS 2.77V 2.30V 3.22V 1.40nS 2.77V 2.30V 3.22V 1.60nS 2.77V 2.30V 3.22V 1.80nS 2.77V 2.30V 3.21V 2.00nS 2.76V 2.31V 3.15V 2.20nS 2.70V 2.30V 2.64V 2.40nS 2.45V 2.30V 1.04V 2.60nS 1.64V 2.26V 99.65mV 2.80nS 0.50V 2.04V 17.94mV 3.00nS 71.93mV 1.70V 10.23mV 3.20nS 34.50mV 1.31V 7.28mV 3.40nS 14.53mV 0.78V 4.22mV 3.60nS 11.75mV 0.35V 3.05mV 3.80nS 8.97mV 0.13V 2.31mV 4.00nS 6.08mV 43.02mV 1.59mV 4.20nS 2.78mV 22.11mV 1.08mV 4.40nS 2.28mV 15.68mV 0.75mV 4.60nS 2.01mV 12.11mV 0.60mV 4.80nS 1.69mV 9.30mV 0.51mV 5.00nS 1.28mV 7.58mV 0.39mV 5.20nS 1.00mV 5.85mV 0.30mV 5.40nS 0.71mV 4.44mV 0.23mV 5.60nS 0.53mV 3.21mV 0.17mV 5.80nS 0.47mV 2.70mV 0.14mV 6.00nS 0.41mV 2.31mV 0.12mV 6.20nS 0.33mV 1.79mV 95.54uV 6.40nS 0.26mV 1.45mV 76.98uV 6.60nS 0.20mV 1.18mV 60.46uV 6.80nS 0.18mV 0.94mV 52.21uV 7.00nS 0.17mV 0.78mV 44.70uV 7.20nS 0.14mV 0.62mV 37.55uV 7.40nS 0.11mV 0.49mV 28.90uV 7.60nS 91.57uV 0.39mV 23.22uV 7.80nS 90.27uV 0.34mV 21.67uV 8.00nS 88.96uV 0.30mV 20.11uV 8.20nS 78.33uV 0.25mV 17.32uV 8.40nS 64.73uV 0.21mV 14.08uV 8.60nS 55.04uV 0.19mV 11.33uV 8.80nS 57.10uV 0.16mV 10.56uV 9.00nS 59.16uV 0.14mV 9.96uV 9.20nS 51.41uV 0.13mV 8.65uV 9.40nS 40.38uV 0.11mV 6.87uV 9.60nS 34.34uV 0.10mV 5.34uV 9.80nS 39.92uV 90.01uV 5.12uV 10.00nS 43.27uV 83.91uV 5.04uV | | End [Model] data_o | | End [Component] NC7WZ16 | [End]