|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ132 | TinyLogic(tm) UHS Dual 2-Input NAND Gate | with Schmitt Trigger Inputs | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz132k8x_450.ibs | [File Rev] 1.0 | [Date] 3/12.01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz132 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=2.49 Vinl=1.48 C_comp 2p NA NA [Model Spec] Vinh 2.49 1.9 3.1 Vinl 1.48 1.0 2.0 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -3.300000E+0 -3.222662E-4 -2.547609E-4 -4.232617E-4 -3.200000E+0 -3.086860E-4 -2.440899E-4 -4.052139E-4 -3.100000E+0 -2.951136E-4 -2.334261E-4 -3.871744E-4 -3.000000E+0 -2.815497E-4 -2.227702E-4 -3.691439E-4 -2.900000E+0 -2.679951E-4 -2.121230E-4 -3.511234E-4 -2.800000E+0 -2.544507E-4 -2.014853E-4 -3.331138E-4 -2.700000E+0 -2.409176E-4 -1.908581E-4 -3.151165E-4 -2.600000E+0 -2.273972E-4 -1.802427E-4 -2.971326E-4 -2.500000E+0 -2.138909E-4 -1.696402E-4 -2.791640E-4 -2.400000E+0 -2.004005E-4 -1.590525E-4 -2.612127E-4 -2.300000E+0 -1.869281E-4 -1.484814E-4 -2.432809E-4 -2.200000E+0 -1.734765E-4 -1.379294E-4 -2.253716E-4 -2.100000E+0 -1.600488E-4 -1.273992E-4 -2.074885E-4 -2.000000E+0 -1.466489E-4 -1.168946E-4 -1.896361E-4 -1.900000E+0 -1.332822E-4 -1.064200E-4 -1.718204E-4 -1.800000E+0 -1.199551E-4 -9.598149E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 4.440892E-16 4.441308E-28 4.518792E-28 4.440892E-28 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 1.900000E+0 1.900003E-12 1.900624E-12 1.900000E-12 2.000000E+0 2.000003E-12 2.000624E-12 2.000000E-12 2.100000E+0 2.100003E-12 2.100624E-12 2.100000E-12 2.200000E+0 2.200003E-12 2.200624E-12 2.200000E-12 2.300000E+0 2.300003E-12 2.300624E-12 2.300000E-12 2.400000E+0 2.400003E-12 2.400624E-12 2.400000E-12 2.500000E+0 2.500003E-12 2.500624E-12 2.500000E-12 2.600000E+0 2.600003E-12 2.600624E-12 2.600000E-12 2.700000E+0 2.700003E-12 2.700624E-12 2.700000E-12 2.800000E+0 2.800003E-12 2.800624E-12 2.800000E-12 2.900000E+0 2.900003E-12 2.900624E-12 2.900000E-12 3.000000E+0 3.000003E-12 3.000624E-12 3.000000E-12 3.100000E+0 3.100003E-12 3.100624E-12 3.100000E-12 3.200000E+0 3.200003E-12 3.200624E-12 3.200000E-12 3.300000E+0 3.300003E-12 3.300624E-12 3.300000E-12 | [POWER Clamp] 0.0 5.174063E-12 4.555089E-12 5.835013E-12 -10.000000E-2 1.023592E-11 5.521989E-12 3.099612E-11 -2.000000E-1 1.567355E-10 2.013067E-11 1.930036E-9 -3.000000E-1 4.471773E-9 2.630369E-10 1.411414E-7 -4.000000E-1 1.278527E-7 4.322284E-9 4.140243E-6 -5.000000E-1 2.242150E-6 7.101981E-8 1.653803E-5 -6.000000E-1 9.943833E-6 9.465415E-7 3.199026E-5 -7.000000E-1 2.071613E-5 5.217583E-6 4.847127E-5 -8.000000E-1 3.262548E-5 1.264791E-5 6.543836E-5 -9.000000E-1 4.506767E-5 2.145176E-5 8.268383E-5 -1.000000E+0 5.781083E-5 3.088563E-5 1.001099E-4 -1.100000E+0 7.074509E-5 4.066348E-5 1.176609E-4 -1.200000E+0 8.381159E-5 5.065417E-5 1.353038E-4 -1.300000E+0 9.697399E-5 6.078815E-5 1.530170E-4 -1.400000E+0 1.102093E-4 7.102526E-5 1.707856E-4 -1.500000E+0 1.235016E-4 8.133941E-5 1.885990E-4 -1.600000E+0 1.368400E-4 9.171337E-5 2.064495E-4 -1.700000E+0 1.502162E-4 1.021351E-4 2.243309E-4 -1.800000E+0 1.636239E-4 1.125956E-4 2.422388E-4 -1.900000E+0 1.770583E-4 1.230886E-4 2.601693E-4 -2.000000E+0 1.905158E-4 1.336087E-4 2.781196E-4 -2.100000E+0 2.039932E-4 1.441522E-4 2.960873E-4 -2.200000E+0 2.174880E-4 1.547158E-4 3.140703E-4 -2.300000E+0 2.309982E-4 1.652969E-4 3.320669E-4 -2.400000E+0 2.445222E-4 1.758935E-4 3.500758E-4 -2.500000E+0 2.580583E-4 1.865039E-4 3.680957E-4 -2.600000E+0 2.716056E-4 1.971264E-4 3.861256E-4 -2.700000E+0 2.851628E-4 2.077599E-4 4.041646E-4 -2.800000E+0 2.987290E-4 2.184033E-4 4.222120E-4 -2.900000E+0 3.123036E-4 2.290558E-4 4.402669E-4 -3.000000E+0 3.258858E-4 2.397164E-4 4.583289E-4 -3.100000E+0 3.394749E-4 2.503845E-4 4.763974E-4 -3.200000E+0 3.530705E-4 2.610595E-4 4.944719E-4 -3.300000E+0 3.666720E-4 2.717408E-4 5.125520E-4 -3.400000E+0 3.802791E-4 2.824281E-4 5.306372E-4 -3.500000E+0 3.938913E-4 2.931207E-4 5.487274E-4 -3.600000E+0 4.075083E-4 3.038184E-4 5.668221E-4 -3.700000E+0 4.211299E-4 3.145208E-4 5.849210E-4 -3.800000E+0 4.347556E-4 3.252277E-4 6.030240E-4 -3.900000E+0 4.483853E-4 3.359386E-4 6.211307E-4 -4.000000E+0 4.620187E-4 3.466534E-4 6.392410E-4 -4.100000E+0 4.756557E-4 3.573719E-4 6.573546E-4 -4.200000E+0 4.892959E-4 3.680938E-4 6.754715E-4 -4.300000E+0 5.029393E-4 3.788189E-4 6.935913E-4 -4.400000E+0 5.165857E-4 3.895470E-4 7.117140E-4 -4.500000E+0 5.302349E-4 4.002781E-4 7.298394E-4 -4.600000E+0 5.438867E-4 4.110119E-4 7.479674E-4 -4.700000E+0 5.575411E-4 4.217483E-4 7.660978E-4 -4.800000E+0 5.711979E-4 4.324871E-4 7.842307E-4 -4.900000E+0 5.848570E-4 4.432284E-4 8.023657E-4 -5.000000E+0 5.985183E-4 4.539718E-4 8.205029E-4 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 6.275338E-1 5.047348E-1 7.618525E-1 -4.800000E+0 6.077956E-1 4.879399E-1 7.406129E-1 -4.700000E+0 5.979502E-1 4.794197E-1 7.303452E-1 -4.500000E+0 5.788279E-1 4.622240E-1 7.137438E-1 -4.400000E+0 5.699499E-1 4.536135E-1 7.071351E-1 -4.200000E+0 5.563728E-1 4.370238E-1 6.838593E-1 -4.100000E+0 5.511531E-1 4.306817E-1 6.711719E-1 -3.900000E+0 5.317131E-1 4.239722E-1 6.451557E-1 -3.800000E+0 5.202552E-1 4.171951E-1 6.318824E-1 -3.600000E+0 4.965960E-1 3.979490E-1 6.048397E-1 -3.500000E+0 4.845093E-1 3.877095E-1 5.910729E-1 -3.300000E+0 4.599029E-1 3.667194E-1 5.630444E-1 -3.200000E+0 4.473952E-1 3.560320E-1 5.487779E-1 -3.000000E+0 4.219784E-1 3.343428E-1 5.197190E-1 -2.900000E+0 4.090634E-1 3.233541E-1 5.049369E-1 -2.700000E+0 3.829104E-1 3.011084E-1 4.748792E-1 -2.600000E+0 3.696936E-1 2.899140E-1 4.596009E-1 -2.400000E+0 3.429891E-1 2.674587E-1 4.285384E-1 -2.300000E+0 3.295050E-1 2.562044E-1 4.127516E-1 -2.100000E+0 3.022825E-1 2.336576E-1 3.806615E-1 -2.000000E+0 2.885482E-1 2.223712E-1 3.643566E-1 -1.800000E+0 2.608456E-1 1.997885E-1 3.312253E-1 -1.700000E+0 2.468825E-1 1.884988E-1 3.143996E-1 -1.500000E+0 2.187483E-1 1.659408E-1 2.802343E-1 -1.400000E+0 2.045841E-1 1.546802E-1 2.629004E-1 -1.200000E+0 1.760832E-1 1.322156E-1 2.277546E-1 -1.100000E+0 1.617571E-1 1.210205E-1 2.099586E-1 -9.000000E-1 1.329872E-1 9.873138E-2 1.739883E-1 -8.000000E-1 1.185599E-1 8.765278E-2 1.557622E-1 -6.000000E-1 8.934564E-2 6.556412E-2 1.183034E-1 -5.000000E-1 7.449318E-2 5.448449E-2 9.915605E-2 -3.000000E-1 4.465436E-2 3.232160E-2 6.013561E-2 -2.000000E-1 2.972501E-2 2.138600E-2 4.028822E-2 0.0 7.575984E-11 4.554916E-10 3.813216E-11 2.000000E-1 -2.870524E-2 -2.032961E-2 -3.944915E-2 3.000000E-1 -4.242203E-2 -3.000465E-2 -5.829547E-2 5.000000E-1 -6.859216E-2 -4.837944E-2 -9.425423E-2 6.000000E-1 -8.104882E-2 -5.708090E-2 -1.113757E-1 8.000000E-1 -1.047137E-1 -7.351623E-2 -1.439255E-1 9.000000E-1 -1.159253E-1 -8.125182E-2 -1.593629E-1 1.100000E+0 -1.371151E-1 -9.576320E-2 -1.885852E-1 1.200000E+0 -1.470968E-1 -1.025408E-1 -2.023792E-1 1.400000E+0 -1.658423E-1 -1.151440E-1 -2.283554E-1 1.500000E+0 -1.746097E-1 -1.209716E-1 -2.405467E-1 1.700000E+0 -1.909422E-1 -1.316833E-1 -2.633578E-1 1.800000E+0 -1.985111E-1 -1.365694E-1 -2.739868E-1 2.000000E+0 -2.124632E-1 -1.454075E-1 -2.937140E-1 2.100000E+0 -2.188503E-1 -1.493620E-1 -3.028212E-1 2.300000E+0 -2.304574E-1 -1.563496E-1 -3.195461E-1 2.400000E+0 -2.356821E-1 -1.593868E-1 -3.271731E-1 2.600000E+0 -2.449889E-1 -1.645649E-1 -3.409812E-1 2.700000E+0 -2.490790E-1 -1.667175E-1 -3.471734E-1 2.900000E+0 -2.561659E-1 -1.702075E-1 -3.581689E-1 3.000000E+0 -2.591855E-1 -1.715881E-1 -3.629916E-1 3.200000E+0 -2.642829E-1 -1.737941E-1 -3.713658E-1 3.300000E+0 -2.664298E-1 -1.747027E-1 -3.749674E-1 3.500000E+0 -2.701387E-1 -1.762998E-1 -3.811704E-1 3.600000E+0 -2.717817E-1 -1.770293E-1 -3.838472E-1 3.800000E+0 -2.747832E-1 -1.784035E-1 -3.885220E-1 3.900000E+0 -2.761737E-1 -1.790587E-1 -3.905765E-1 4.100000E+0 -2.787814E-1 -1.803189E-1 -3.942312E-1 4.200000E+0 -2.800101E-1 -1.809273E-1 -3.958666E-1 4.400000E+0 -2.823374E-1 -1.821055E-1 -3.988225E-1 4.500000E+0 -2.834421E-1 -1.826769E-1 -4.001651E-1 4.700000E+0 -2.855460E-1 -1.837871E-1 -4.026240E-1 4.800000E+0 -2.865492E-1 -1.843286E-1 -4.037546E-1 5.000000E+0 -2.884673E-1 -1.855888E-1 -4.058481E-1 5.200000E+0 -2.902778E-1 -1.918297E-1 -4.077493E-1 5.300000E+0 -2.911466E-1 -2.487789E-1 -4.086379E-1 5.500000E+0 -2.929226E-1 -1.061901E+0 -4.103073E-1 5.600000E+0 -2.943658E-1 -1.649799E+0 -4.110938E-1 5.800000E+0 -3.055339E-1 -2.913737E+0 -4.125830E-1 5.900000E+0 -4.325910E-1 -3.566652E+0 -4.132923E-1 6.100000E+0 -1.419282E+0 -4.893770E+0 -4.152677E-1 6.200000E+0 -2.024988E+0 -5.564333E+0 -4.178782E-1 6.400000E+0 -3.291634E+0 -6.914604E+0 -4.369890E-1 6.500000E+0 -3.938914E+0 -7.593176E+0 -6.831558E-1 6.700000E+0 -5.248234E+0 -8.955362E+0 -1.802564E+0 6.800000E+0 -5.907883E+0 -9.638484E+0 -2.425730E+0 7.000000E+0 -7.233829E+0 -1.100791E+1 -3.706244E+0 7.100000E+0 -7.899332E+0 -1.169396E+1 -4.355576E+0 7.300000E+0 -9.234095E+0 -1.306826E+1 -5.664225E+0 7.400000E+0 -9.903001E+0 -1.375636E+1 -6.321993E+0 7.600000E+0 -1.124323E+1 -1.513417E+1 -7.642208E+0 7.700000E+0 -1.191436E+1 -1.582379E+1 -8.304116E+0 7.900000E+0 -1.325832E+1 -1.720425E+1 -9.630643E+0 8.000000E+0 -1.393104E+1 -1.789503E+1 -1.029501E+1 8.200000E+0 -1.527772E+1 -1.927759E+1 -1.162552E+1 8.300000E+0 -1.595161E+1 -1.996931E+1 -1.229152E+1 8.500000E+0 -1.730036E+1 -2.135355E+1 -1.362476E+1 8.600000E+0 -1.797517E+1 -2.204603E+1 -1.429192E+1 8.800000E+0 -1.932556E+1 -2.343167E+1 -1.562716E+1 8.900000E+0 -2.000110E+1 -2.412479E+1 -1.629518E+1 9.100000E+0 -2.135281E+1 -2.551160E+1 -1.763192E+1 9.200000E+0 -2.202895E+1 -2.620527E+1 -1.830061E+1 9.400000E+0 -2.338173E+1 -2.759307E+1 -1.963850E+1 9.500000E+0 -2.405835E+1 -2.828719E+1 -2.030769E+1 9.700000E+0 -2.541201E+1 -2.967583E+1 -2.164648E+1 9.800000E+0 -2.608903E+1 -3.037034E+1 -2.231605E+1 1.000000E+1 -2.744339E+1 -3.175969E+1 -2.365551E+1 | [Pulldown] -5.000000E+0 -2.712069E+1 -2.808094E+1 -2.656798E+1 -4.800000E+0 -2.576785E+1 -2.669412E+1 -2.522856E+1 -4.700000E+0 -2.509161E+1 -2.600093E+1 -2.455899E+1 -4.500000E+0 -2.373952E+1 -2.461502E+1 -2.322018E+1 -4.400000E+0 -2.306369E+1 -2.392231E+1 -2.255094E+1 -4.200000E+0 -2.171248E+1 -2.253745E+1 -2.121283E+1 -4.100000E+0 -2.103713E+1 -2.184532E+1 -2.054397E+1 -3.900000E+0 -1.968699E+1 -2.046173E+1 -1.920672E+1 -3.800000E+0 -1.901222E+1 -1.977030E+1 -1.853833E+1 -3.600000E+0 -1.766337E+1 -1.838825E+1 -1.720212E+1 -3.500000E+0 -1.698933E+1 -1.769767E+1 -1.653432E+1 -3.300000E+0 -1.564209E+1 -1.631752E+1 -1.519942E+1 -3.200000E+0 -1.496896E+1 -1.562801E+1 -1.453236E+1 -3.000000E+0 -1.362379E+1 -1.425030E+1 -1.319915E+1 -2.900000E+0 -1.295184E+1 -1.356218E+1 -1.253306E+1 -2.700000E+0 -1.160943E+1 -1.218767E+1 -1.120212E+1 -2.600000E+0 -1.093908E+1 -1.150141E+1 -1.053736E+1 -2.400000E+0 -9.600484E+0 -1.013131E+1 -9.209608E+0 -2.300000E+0 -8.932433E+0 -9.447679E+0 -8.546786E+0 -2.100000E+0 -7.599502E+0 -8.084007E+0 -7.223858E+0 -2.000000E+0 -6.935001E+0 -7.404368E+0 -6.564098E+0 -1.800000E+0 -5.611329E+0 -6.050953E+0 -5.249302E+0 -1.700000E+0 -4.953021E+0 -5.378057E+0 -4.595104E+0 -1.500000E+0 -3.647120E+0 -4.043479E+0 -3.296853E+0 -1.400000E+0 -3.002206E+0 -3.384293E+0 -2.655743E+0 -1.200000E+0 -1.743696E+0 -2.095026E+0 -1.408977E+0 -1.100000E+0 -1.146761E+0 -1.477120E+0 -8.305978E-1 -9.000000E-1 -2.413694E-1 -4.101903E-1 -2.422512E-1 -8.000000E-1 -1.577458E-1 -1.488295E-1 -2.181867E-1 -6.000000E-1 -1.205036E-1 -8.533154E-2 -1.709134E-1 -5.000000E-1 -1.020678E-1 -7.179444E-2 -1.456169E-1 -3.000000E-1 -6.323397E-2 -4.389132E-2 -9.139791E-2 -2.000000E-1 -4.281958E-2 -2.949712E-2 -6.234523E-2 0.0 4.680687E-10 -5.573914E-11 -7.150000E-11 2.000000E-1 4.142686E-2 2.808480E-2 6.107044E-2 3.000000E-1 6.021830E-2 4.085166E-2 8.859559E-2 5.000000E-1 9.426479E-2 6.401456E-2 1.381665E-1 6.000000E-1 1.096314E-1 7.447676E-2 1.604053E-1 8.000000E-1 1.373018E-1 9.331354E-2 2.002102E-1 9.000000E-1 1.496936E-1 1.017426E-1 2.179172E-1 1.100000E+0 1.717765E-1 1.167418E-1 2.492082E-1 1.200000E+0 1.815252E-1 1.233524E-1 2.628565E-1 1.400000E+0 1.985244E-1 1.348717E-1 2.861785E-1 1.500000E+0 2.057811E-1 1.397980E-1 2.958029E-1 1.700000E+0 2.177580E-1 1.479949E-1 3.108506E-1 1.800000E+0 2.224614E-1 1.512670E-1 3.163472E-1 2.000000E+0 2.294554E-1 1.562427E-1 3.240290E-1 2.100000E+0 2.319293E-1 1.580434E-1 3.266385E-1 2.300000E+0 2.354359E-1 1.606296E-1 3.303203E-1 2.400000E+0 2.366845E-1 1.615566E-1 3.316481E-1 2.600000E+0 2.385534E-1 1.629451E-1 3.336766E-1 2.700000E+0 2.392712E-1 1.634775E-1 3.344737E-1 2.900000E+0 2.404272E-1 1.643324E-1 3.357832E-1 3.000000E+0 2.409039E-1 1.646838E-1 3.363334E-1 3.200000E+0 2.417177E-1 1.652818E-1 3.372869E-1 3.300000E+0 2.420714E-1 1.655409E-1 3.377070E-1 3.500000E+0 2.427013E-1 1.660010E-1 3.384636E-1 3.600000E+0 2.429857E-1 1.662080E-1 3.388090E-1 3.800000E+0 2.435085E-1 1.665874E-1 3.394524E-1 3.900000E+0 2.437523E-1 1.667634E-1 3.397579E-1 4.100000E+0 2.442175E-1 1.670961E-1 3.403594E-1 4.200000E+0 2.444453E-1 1.672564E-1 3.406677E-1 4.400000E+0 2.449125E-1 1.675767E-1 3.413432E-1 4.500000E+0 2.451640E-1 1.677430E-1 3.417351E-1 4.700000E+0 2.457447E-1 1.681102E-1 3.427104E-1 4.800000E+0 2.460967E-1 1.683235E-1 3.433377E-1 5.000000E+0 2.469983E-1 1.688711E-1 3.450101E-1 5.200000E+0 2.482937E-1 1.697671E-1 3.474730E-1 5.300000E+0 2.491487E-1 1.704544E-1 3.491043E-1 5.500000E+0 2.514204E-1 1.733093E-1 3.534100E-1 5.600000E+0 2.529233E-1 1.754685E-1 3.561935E-1 5.800000E+0 2.570057E-1 1.810097E-1 3.633205E-1 5.900000E+0 2.599083E-1 1.843479E-1 3.677964E-1 6.100000E+0 2.689693E-1 1.921123E-1 3.789247E-1 6.200000E+0 2.749484E-1 1.965383E-1 3.857155E-1 6.400000E+0 2.895777E-1 2.065120E-1 4.023712E-1 6.500000E+0 2.981982E-1 2.120839E-1 4.130502E-1 6.700000E+0 3.180642E-1 2.244778E-1 4.409031E-1 6.800000E+0 3.293392E-1 2.313371E-1 4.576776E-1 7.000000E+0 3.546855E-1 2.464809E-1 4.965108E-1 7.100000E+0 3.688118E-1 2.548068E-1 5.185074E-1 7.300000E+0 4.001212E-1 2.730671E-1 5.676389E-1 7.400000E+0 4.173666E-1 2.830391E-1 5.947960E-1 7.600000E+0 4.551918E-1 3.047465E-1 6.543865E-1 7.700000E+0 4.758295E-1 3.165021E-1 6.868645E-1 7.900000E+0 5.206853E-1 3.417941E-1 7.573000E-1 8.000000E+0 5.449476E-1 3.552528E-1 7.953004E-1 8.200000E+0 5.972248E-1 3.829582E-1 8.769617E-1 8.300000E+0 6.252586E-1 3.954030E-1 9.206538E-1 8.500000E+0 6.851026E-1 4.031315E-1 1.013818E+0 8.600000E+0 7.168608E-1 4.162453E-1 1.063306E+0 8.800000E+0 7.835622E-1 4.544567E-1 1.168099E+0 8.900000E+0 8.177321E-1 4.759001E-1 1.223398E+0 9.100000E+0 8.712892E-1 5.225051E-1 1.339748E+0 9.200000E+0 8.857125E-1 5.475701E-1 1.400757E+0 9.400000E+0 9.550024E-1 6.011678E-1 1.528254E+0 9.500000E+0 9.984446E-1 6.296981E-1 1.594587E+0 9.700000E+0 1.091242E+0 6.902279E-1 1.731256E+0 9.800000E+0 1.140317E+0 7.222308E-1 1.799293E+0 1.000000E+1 1.243558E+0 7.897179E-1 1.883750E+0 | [Ramp] dV/dt_r 2.723E+0/1.422E-10 2.322E+0/2.024E-10 3.128E+0/1.192E-10 dV/dt_f 2.712E+0/5.298E-10 2.308E+0/9.942E-10 3.081E+0/3.586E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000001E+0 4.500006E+0 5.499999E+0 2.020202E-10 4.999994E+0 4.499995E+0 5.499996E+0 3.030303E-10 4.999996E+0 4.499991E+0 5.499998E+0 4.040404E-10 5.000001E+0 4.499994E+0 5.500003E+0 5.050505E-10 5.000001E+0 4.500001E+0 5.499999E+0 6.060606E-10 4.999987E+0 4.499999E+0 5.499983E+0 7.070707E-10 4.999916E+0 4.499949E+0 5.499749E+0 8.080808E-10 4.999967E+0 4.499872E+0 5.495390E+0 9.090909E-10 5.000270E+0 4.499854E+0 5.472625E+0 1.010101E-9 4.999281E+0 4.499903E+0 5.425228E+0 1.111111E-9 4.981558E+0 4.500509E+0 5.385123E+0 1.212121E-9 4.945992E+0 4.500349E+0 5.377920E+0 1.313131E-9 4.910912E+0 4.496272E+0 5.262788E+0 1.414141E-9 4.899128E+0 4.484211E+0 5.028711E+0 1.515152E-9 4.885809E+0 4.465897E+0 4.478742E+0 1.616162E-9 4.831682E+0 4.443251E+0 3.682305E+0 1.717172E-9 4.720881E+0 4.423291E+0 2.676120E+0 1.818182E-9 4.549707E+0 4.413940E+0 1.891854E+0 1.919192E-9 4.290241E+0 4.409124E+0 1.347928E+0 2.020202E-9 3.817930E+0 4.387340E+0 1.060029E+0 2.121212E-9 3.194153E+0 4.343890E+0 8.748262E-1 2.222222E-9 2.567861E+0 4.278664E+0 7.375050E-1 2.323232E-9 2.005277E+0 4.189070E+0 6.716255E-1 2.424242E-9 1.599470E+0 4.071533E+0 6.178528E-1 2.525253E-9 1.316300E+0 3.858232E+0 5.792171E-1 2.626263E-9 1.133555E+0 3.559540E+0 5.511473E-1 2.727273E-9 1.010608E+0 3.260847E+0 5.309998E-1 2.828283E-9 9.254838E-1 2.962155E+0 5.108524E-1 2.929293E-9 8.648291E-1 2.644697E+0 4.925905E-1 3.030303E-9 8.098443E-1 2.296479E+0 4.797999E-1 3.131313E-9 7.716045E-1 2.004106E+0 4.690037E-1 3.232323E-9 7.411892E-1 1.764913E+0 4.582075E-1 3.333333E-9 7.142223E-1 1.559092E+0 4.474113E-1 3.434343E-9 6.950768E-1 1.410080E+0 4.379440E-1 3.535354E-9 6.775229E-1 1.304608E+0 4.316558E-1 3.636364E-9 6.599690E-1 1.200493E+0 4.264809E-1 3.737374E-9 6.424151E-1 1.119694E+0 4.213059E-1 3.838384E-9 6.273832E-1 1.074491E+0 4.161310E-1 3.939394E-9 6.170634E-1 1.029287E+0 4.113469E-1 4.040404E-9 6.076779E-1 9.892715E-1 4.073496E-1 4.141414E-9 5.982924E-1 9.594531E-1 4.036157E-1 4.242424E-9 5.889069E-1 9.331125E-1 3.998819E-1 4.343434E-9 5.806409E-1 9.081494E-1 3.961481E-1 4.444444E-9 5.741234E-1 8.881135E-1 3.929805E-1 4.545455E-9 5.679424E-1 8.720243E-1 3.907876E-1 4.646465E-9 5.617613E-1 8.559351E-1 3.889048E-1 4.747475E-9 5.555803E-1 8.398459E-1 3.870220E-1 4.848485E-9 5.503014E-1 8.246380E-1 3.851392E-1 4.949495E-9 5.462123E-1 8.123639E-1 3.832846E-1 5.050505E-9 5.423444E-1 8.021497E-1 3.814719E-1 5.151515E-9 5.384765E-1 7.919355E-1 3.796717E-1 5.252525E-9 5.346086E-1 7.817213E-1 3.778716E-1 5.353535E-9 5.311437E-1 7.720506E-1 3.760714E-1 5.454545E-9 5.281309E-1 7.640799E-1 3.746535E-1 5.555556E-9 5.251988E-1 7.571470E-1 3.737319E-1 5.656566E-9 5.222667E-1 7.502141E-1 3.729500E-1 5.757576E-9 5.193346E-1 7.432812E-1 3.721680E-1 5.858586E-9 5.168872E-1 7.367024E-1 3.713860E-1 5.959596E-9 5.149045E-1 7.311727E-1 3.705027E-1 6.060606E-9 5.130009E-1 7.261937E-1 3.695038E-1 6.161616E-9 5.110974E-1 7.212147E-1 3.684748E-1 6.262626E-9 5.091938E-1 7.162358E-1 3.674458E-1 6.363636E-9 5.074498E-1 7.115199E-1 3.664169E-1 6.464646E-9 5.058371E-1 7.075466E-1 3.657062E-1 6.565657E-9 5.042454E-1 7.039040E-1 3.653163E-1 6.666667E-9 5.026538E-1 7.002614E-1 3.650027E-1 6.767677E-9 5.010621E-1 6.966189E-1 3.646891E-1 6.868687E-9 4.997877E-1 6.931637E-1 3.643755E-1 6.969697E-9 4.987369E-1 6.902152E-1 3.638976E-1 7.070707E-9 4.977195E-1 6.874546E-1 3.632728E-1 7.171717E-9 4.967022E-1 6.846940E-1 3.626168E-1 7.272727E-9 4.956848E-1 6.819335E-1 3.619607E-1 7.373737E-9 4.947186E-1 6.793237E-1 3.613046E-1 7.474747E-9 4.937833E-1 6.771060E-1 3.609404E-1 7.575758E-9 4.928522E-1 6.750064E-1 3.608082E-1 7.676768E-9 4.919211E-1 6.729069E-1 3.607193E-1 7.777778E-9 4.909900E-1 6.708074E-1 3.606304E-1 7.878788E-9 4.902912E-1 6.688204E-1 3.605414E-1 7.979798E-9 4.897123E-1 6.671160E-1 3.602519E-1 8.080808E-9 4.891478E-1 6.654784E-1 3.598200E-1 8.181818E-9 4.885833E-1 6.638407E-1 3.593658E-1 8.282828E-9 4.880189E-1 6.622030E-1 3.589117E-1 8.383838E-9 4.874496E-1 6.606600E-1 3.584575E-1 8.484848E-9 4.868781E-1 6.593471E-1 3.582830E-1 8.585859E-9 4.863065E-1 6.580743E-1 3.582859E-1 8.686869E-9 4.857349E-1 6.568016E-1 3.583106E-1 8.787879E-9 4.851632E-1 6.555288E-1 3.583353E-1 8.888889E-9 4.847742E-1 6.543281E-1 3.583600E-1 8.989899E-9 4.844527E-1 6.532977E-1 3.581615E-1 9.090909E-9 4.841365E-1 6.522871E-1 3.578363E-1 9.191919E-9 4.838203E-1 6.512766E-1 3.575002E-1 9.292929E-9 4.835041E-1 6.502660E-1 3.571641E-1 9.393939E-9 4.831520E-1 6.493180E-1 3.568279E-1 9.494949E-9 4.827889E-1 6.485140E-1 3.567654E-1 9.595960E-9 4.824252E-1 6.477189E-1 3.568416E-1 9.696970E-9 4.820615E-1 6.469238E-1 3.569241E-1 9.797980E-9 4.816979E-1 6.461288E-1 3.570066E-1 9.898990E-9 4.815465E-1 6.453634E-1 3.570891E-1 1.000000E-8 4.814489E-1 6.446646E-1 3.562549E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.350860E+0 3.695108E+0 4.970262E+0 1.010101E-10 4.350862E+0 3.695115E+0 4.970261E+0 2.020202E-10 4.350854E+0 3.695103E+0 4.970257E+0 3.030303E-10 4.350856E+0 3.695100E+0 4.970259E+0 4.040404E-10 4.350861E+0 3.695103E+0 4.970265E+0 5.050505E-10 4.350861E+0 3.695111E+0 4.970260E+0 6.060606E-10 4.350846E+0 3.695109E+0 4.970242E+0 7.070707E-10 4.350764E+0 3.695053E+0 4.970029E+0 8.080808E-10 4.350797E+0 3.694963E+0 4.966102E+0 9.090909E-10 4.351134E+0 3.694926E+0 4.943722E+0 1.010101E-9 4.350312E+0 3.694949E+0 4.895888E+0 1.111111E-9 4.332910E+0 3.695486E+0 4.846691E+0 1.212121E-9 4.295638E+0 3.695392E+0 4.789758E+0 1.313131E-9 4.256957E+0 3.691573E+0 4.479798E+0 1.414141E-9 4.227077E+0 3.679208E+0 3.609370E+0 1.515152E-9 4.154288E+0 3.659491E+0 2.164201E+0 1.616162E-9 3.981804E+0 3.635584E+0 7.172175E-1 1.717172E-9 3.562846E+0 3.613329E+0 1.287978E-1 1.818182E-9 2.668638E+0 3.593578E+0 2.913136E-2 1.919192E-9 1.680032E+0 3.558547E+0 6.997150E-3 2.020202E-9 7.773706E-1 3.466044E+0 8.226683E-3 2.121212E-9 2.677843E-1 3.310300E+0 8.988098E-3 2.222222E-9 9.009544E-2 3.035936E+0 7.144531E-3 2.323232E-9 3.480442E-2 2.545852E+0 4.163022E-3 2.424242E-9 1.820025E-2 1.957051E+0 3.466953E-3 2.525253E-9 6.999858E-3 1.302242E+0 3.137022E-3 2.626263E-9 7.409961E-3 8.008107E-1 2.820101E-3 2.727273E-9 7.820064E-3 4.416088E-1 2.503179E-3 2.828283E-9 7.943356E-3 2.292541E-1 2.186258E-3 2.929293E-9 6.558008E-3 1.341808E-1 1.932193E-3 3.030303E-9 4.068631E-3 7.124129E-2 1.834388E-3 3.131313E-9 3.501858E-3 3.453857E-2 1.742111E-3 3.232323E-9 3.171437E-3 2.225646E-2 1.649834E-3 3.333333E-9 2.901088E-3 1.625683E-2 1.557557E-3 3.434343E-9 2.630738E-3 1.217719E-2 1.468717E-3 3.535354E-9 2.360389E-3 8.097559E-3 1.386678E-3 3.636364E-9 2.137808E-3 5.185087E-3 1.304878E-3 3.737374E-9 2.014529E-3 4.714789E-3 1.223078E-3 3.838384E-9 1.915738E-3 4.869756E-3 1.141278E-3 3.939394E-9 1.816946E-3 5.024724E-3 1.071665E-3 4.040404E-9 1.718155E-3 5.179691E-3 1.021567E-3 4.141414E-9 1.623749E-3 4.787527E-3 9.721529E-4 4.242424E-9 1.536968E-3 3.691721E-3 9.227386E-4 4.343434E-9 1.452003E-3 2.982399E-3 8.733243E-4 4.444444E-9 1.367039E-3 2.704035E-3 8.264666E-4 4.545455E-9 1.282075E-3 2.517118E-3 7.829580E-4 4.646465E-9 1.209911E-3 2.330202E-3 7.395658E-4 4.747475E-9 1.156605E-3 2.143286E-3 6.961736E-4 4.848485E-9 1.107618E-3 1.970022E-3 6.527814E-4 4.949495E-9 1.058632E-3 1.850082E-3 6.171743E-4 5.050505E-9 1.009645E-3 1.770248E-3 5.899594E-4 5.151515E-9 9.609709E-4 1.690413E-3 5.630340E-4 5.252525E-9 9.126894E-4 1.610579E-3 5.361086E-4 5.353535E-9 8.644939E-4 1.531828E-3 5.091832E-4 5.454545E-9 8.162983E-4 1.457088E-3 4.831222E-4 5.555556E-9 7.681028E-4 1.384949E-3 4.578296E-4 5.656566E-9 7.288929E-4 1.312809E-3 4.325633E-4 5.757576E-9 6.994223E-4 1.240669E-3 4.072970E-4 5.858586E-9 6.719728E-4 1.173272E-3 3.820306E-4 5.959596E-9 6.445233E-4 1.122651E-3 3.624350E-4 6.060606E-9 6.170737E-4 1.081299E-3 3.469903E-4 6.161616E-9 5.887454E-4 1.039947E-3 3.316856E-4 6.262626E-9 5.595935E-4 9.985953E-4 3.163810E-4 6.363636E-9 5.302812E-4 9.571350E-4 3.010763E-4 6.464646E-9 5.009689E-4 9.153056E-4 2.858869E-4 6.565657E-9 4.716567E-4 8.733046E-4 2.707665E-4 6.666667E-9 4.492108E-4 8.313036E-4 2.556484E-4 6.767677E-9 4.323439E-4 7.893025E-4 2.405304E-4 6.868687E-9 4.164828E-4 7.503371E-4 2.254123E-4 6.969697E-9 4.006216E-4 7.213161E-4 2.144971E-4 7.070707E-9 3.847605E-4 6.961211E-4 2.056255E-4 7.171717E-9 3.674132E-4 6.709261E-4 1.968204E-4 7.272727E-9 3.490174E-4 6.457311E-4 1.880154E-4 7.373737E-9 3.304499E-4 6.202979E-4 1.792104E-4 7.474747E-9 3.118824E-4 5.941090E-4 1.701411E-4 7.575758E-9 2.933150E-4 5.676854E-4 1.609692E-4 7.676768E-9 2.802728E-4 5.412619E-4 1.517941E-4 7.777778E-9 2.706154E-4 5.148384E-4 1.426190E-4 7.878788E-9 2.614478E-4 4.906279E-4 1.334438E-4 7.979798E-9 2.522802E-4 4.732384E-4 1.273964E-4 8.080808E-9 2.431125E-4 4.574962E-4 1.222959E-4 8.181818E-9 2.320930E-4 4.417540E-4 1.172242E-4 8.282828E-9 2.200900E-4 4.260118E-4 1.121525E-4 8.383838E-9 2.079664E-4 4.099385E-4 1.070808E-4 8.484848E-9 1.958427E-4 3.928708E-4 1.015649E-4 8.585859E-9 1.837191E-4 3.756266E-4 9.594799E-5 8.686869E-9 1.762135E-4 3.583824E-4 9.032819E-5 8.787879E-9 1.708281E-4 3.411382E-4 8.470839E-5 8.888889E-9 1.656473E-4 3.256216E-4 7.908858E-5 8.989899E-9 1.604664E-4 3.151709E-4 7.579775E-5 9.090909E-9 1.552855E-4 3.053172E-4 7.288059E-5 9.191919E-9 1.480252E-4 2.954636E-4 6.997296E-5 9.292929E-9 1.399433E-4 2.856099E-4 6.706534E-5 9.393939E-9 1.318079E-4 2.753033E-4 6.415771E-5 9.494949E-9 1.236725E-4 2.636969E-4 6.074094E-5 9.595960E-9 1.155371E-4 2.520096E-4 5.727293E-5 9.696970E-9 1.117551E-4 2.403224E-4 5.380393E-5 9.797980E-9 1.094430E-4 2.286352E-4 5.033492E-5 9.898990E-9 1.071708E-4 2.193697E-4 4.686592E-5 1.000000E-8 1.048985E-4 2.169174E-4 4.644971E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.763463E-1 6.293564E-1 3.548730E-1 1.010101E-10 4.763763E-1 6.294121E-1 3.548842E-1 2.020202E-10 4.764135E-1 6.294988E-1 3.548962E-1 3.030303E-10 4.764198E-1 6.295370E-1 3.548951E-1 4.040404E-10 4.764172E-1 6.295556E-1 3.548922E-1 5.050505E-10 4.763966E-1 6.295546E-1 3.548763E-1 6.060606E-10 4.763811E-1 6.295228E-1 3.548599E-1 7.070707E-10 4.763286E-1 6.295041E-1 3.548543E-1 8.080808E-10 4.762253E-1 6.293844E-1 3.550467E-1 9.090909E-10 4.762786E-1 6.292090E-1 3.563545E-1 1.010101E-9 4.787539E-1 6.285678E-1 4.019282E-1 1.111111E-9 5.061344E-1 6.286134E-1 9.136293E-1 1.212121E-9 6.759937E-1 6.411850E-1 3.060134E+0 1.313131E-9 1.549957E+0 6.815604E-1 4.431174E+0 1.414141E-9 3.466416E+0 8.000116E-1 5.229119E+0 1.515152E-9 4.274523E+0 1.228308E+0 5.400213E+0 1.616162E-9 4.528387E+0 2.244568E+0 5.463220E+0 1.717172E-9 4.752980E+0 3.378961E+0 5.491970E+0 1.818182E-9 4.872354E+0 4.018438E+0 5.495337E+0 1.919192E-9 4.936506E+0 4.176166E+0 5.496979E+0 2.020202E-9 4.981699E+0 4.159587E+0 5.497614E+0 2.121212E-9 4.990254E+0 4.215137E+0 5.497488E+0 2.222222E-9 4.994967E+0 4.302484E+0 5.497526E+0 2.323232E-9 4.997423E+0 4.367487E+0 5.497624E+0 2.424242E-9 4.997474E+0 4.412266E+0 5.497723E+0 2.525253E-9 4.997537E+0 4.453481E+0 5.497823E+0 2.626263E-9 4.997608E+0 4.478229E+0 5.497922E+0 2.727273E-9 4.997680E+0 4.485730E+0 5.498023E+0 2.828283E-9 4.997753E+0 4.490445E+0 5.498127E+0 2.929293E-9 4.997832E+0 4.493554E+0 5.498231E+0 3.030303E-9 4.997912E+0 4.496167E+0 5.498335E+0 3.131313E-9 4.997993E+0 4.497528E+0 5.498439E+0 3.232323E-9 4.998074E+0 4.497729E+0 5.498529E+0 3.333333E-9 4.998149E+0 4.497852E+0 5.498590E+0 3.434343E-9 4.998212E+0 4.497936E+0 5.498651E+0 3.535354E-9 4.998271E+0 4.498016E+0 5.498711E+0 3.636364E-9 4.998330E+0 4.498096E+0 5.498771E+0 3.737374E-9 4.998388E+0 4.498175E+0 5.498831E+0 3.838384E-9 4.998445E+0 4.498239E+0 5.498888E+0 3.939394E-9 4.998497E+0 4.498275E+0 5.498946E+0 4.040404E-9 4.998549E+0 4.498308E+0 5.499003E+0 4.141414E-9 4.998600E+0 4.498341E+0 5.499061E+0 4.242424E-9 4.998651E+0 4.498374E+0 5.499110E+0 4.343434E-9 4.998699E+0 4.498408E+0 5.499147E+0 4.444444E-9 4.998741E+0 4.498446E+0 5.499184E+0 4.545455E-9 4.998782E+0 4.498484E+0 5.499221E+0 4.646465E-9 4.998823E+0 4.498523E+0 5.499258E+0 4.747475E-9 4.998864E+0 4.498561E+0 5.499293E+0 4.848485E-9 4.998903E+0 4.498596E+0 5.499326E+0 4.949495E-9 4.998938E+0 4.498627E+0 5.499359E+0 5.050505E-9 4.998972E+0 4.498658E+0 5.499392E+0 5.151515E-9 4.999006E+0 4.498689E+0 5.499425E+0 5.252525E-9 4.999040E+0 4.498720E+0 5.499453E+0 5.353535E-9 4.999072E+0 4.498749E+0 5.499475E+0 5.454545E-9 4.999102E+0 4.498777E+0 5.499498E+0 5.555556E-9 4.999130E+0 4.498805E+0 5.499521E+0 5.656566E-9 4.999159E+0 4.498832E+0 5.499544E+0 5.757576E-9 4.999187E+0 4.498860E+0 5.499565E+0 5.858586E-9 4.999214E+0 4.498886E+0 5.499585E+0 5.959596E-9 4.999238E+0 4.498909E+0 5.499604E+0 6.060606E-9 4.999262E+0 4.498933E+0 5.499624E+0 6.161616E-9 4.999285E+0 4.498957E+0 5.499643E+0 6.262626E-9 4.999308E+0 4.498981E+0 5.499660E+0 6.363636E-9 4.999331E+0 4.499003E+0 5.499674E+0 6.464646E-9 4.999351E+0 4.499025E+0 5.499688E+0 6.565657E-9 4.999372E+0 4.499046E+0 5.499702E+0 6.666667E-9 4.999392E+0 4.499067E+0 5.499716E+0 6.767677E-9 4.999412E+0 4.499088E+0 5.499729E+0 6.868687E-9 4.999431E+0 4.499108E+0 5.499741E+0 6.969697E-9 4.999448E+0 4.499126E+0 5.499753E+0 7.070707E-9 4.999465E+0 4.499145E+0 5.499765E+0 7.171717E-9 4.999481E+0 4.499163E+0 5.499778E+0 7.272727E-9 4.999498E+0 4.499182E+0 5.499787E+0 7.373737E-9 4.999514E+0 4.499199E+0 5.499796E+0 7.474747E-9 4.999528E+0 4.499216E+0 5.499804E+0 7.575758E-9 4.999543E+0 4.499233E+0 5.499813E+0 7.676768E-9 4.999557E+0 4.499251E+0 5.499822E+0 7.777778E-9 4.999572E+0 4.499268E+0 5.499830E+0 7.878788E-9 4.999585E+0 4.499283E+0 5.499837E+0 7.979798E-9 4.999597E+0 4.499297E+0 5.499845E+0 8.080808E-9 4.999608E+0 4.499310E+0 5.499852E+0 8.181818E-9 4.999620E+0 4.499324E+0 5.499860E+0 8.282828E-9 4.999632E+0 4.499338E+0 5.499866E+0 8.383838E-9 4.999643E+0 4.499352E+0 5.499872E+0 8.484848E-9 4.999654E+0 4.499367E+0 5.499877E+0 8.585859E-9 4.999665E+0 4.499381E+0 5.499883E+0 8.686869E-9 4.999676E+0 4.499395E+0 5.499889E+0 8.787879E-9 4.999687E+0 4.499409E+0 5.499893E+0 8.888889E-9 4.999696E+0 4.499421E+0 5.499898E+0 8.989899E-9 4.999704E+0 4.499431E+0 5.499902E+0 9.090909E-9 4.999712E+0 4.499442E+0 5.499907E+0 9.191919E-9 4.999720E+0 4.499452E+0 5.499911E+0 9.292929E-9 4.999728E+0 4.499463E+0 5.499915E+0 9.393939E-9 4.999737E+0 4.499474E+0 5.499919E+0 9.494949E-9 4.999745E+0 4.499486E+0 5.499922E+0 9.595960E-9 4.999754E+0 4.499498E+0 5.499926E+0 9.696970E-9 4.999762E+0 4.499509E+0 5.499930E+0 9.797980E-9 4.999770E+0 4.499521E+0 5.499932E+0 9.898990E-9 4.999776E+0 4.499528E+0 5.499935E+0 1.000000E-8 4.999780E+0 4.499534E+0 5.499938E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.188806E-5 -2.276407E-5 -4.998000E-6 2.020202E-10 -9.897226E-7 -9.469322E-6 1.135750E-6 3.030303E-10 -8.394930E-8 -4.953871E-6 2.573849E-6 4.040404E-10 7.643796E-6 -2.389161E-6 7.971172E-6 5.050505E-10 8.296127E-6 1.247288E-5 6.140754E-6 6.060606E-10 4.898848E-6 9.739582E-6 5.711675E-6 7.070707E-10 2.670889E-5 5.062974E-6 -1.024124E-5 8.080808E-10 6.069888E-5 6.847254E-5 -9.470304E-4 9.090909E-10 -6.835241E-4 1.480260E-4 -7.400572E-3 1.010101E-9 -4.695927E-3 1.531909E-4 -2.147367E-2 1.111111E-9 -1.567136E-2 -1.538955E-3 -5.061482E-2 1.212121E-9 -3.119264E-2 -6.946064E-3 -1.337147E-1 1.313131E-9 -5.379024E-2 -1.444779E-2 1.972878E-1 1.414141E-9 -9.016630E-2 -2.389502E-2 3.343256E+0 1.515152E-9 -1.619688E-1 -3.687220E-2 4.754381E+0 1.616162E-9 3.329765E-1 -5.250372E-2 4.895313E+0 1.717172E-9 2.412061E+0 -6.183853E-2 4.934999E+0 1.818182E-9 3.905693E+0 -8.876694E-2 4.943060E+0 1.919192E-9 4.181580E+0 -1.458894E-1 4.947941E+0 2.020202E-9 4.266206E+0 -6.470713E-2 4.950699E+0 2.121212E-9 4.298465E+0 6.826408E-1 4.950868E+0 2.222222E-9 4.312556E+0 1.971343E+0 4.951547E+0 2.323232E-9 4.316613E+0 2.950205E+0 4.952377E+0 2.424242E-9 4.319534E+0 3.417874E+0 4.953208E+0 2.525253E-9 4.321983E+0 3.523641E+0 4.954038E+0 2.626263E-9 4.322959E+0 3.588432E+0 4.954854E+0 2.727273E-9 4.323764E+0 3.615814E+0 4.955622E+0 2.828283E-9 4.324569E+0 3.630935E+0 4.956373E+0 2.929293E-9 4.325374E+0 3.641223E+0 4.957123E+0 3.030303E-9 4.326201E+0 3.651510E+0 4.957873E+0 3.131313E-9 4.327083E+0 3.659548E+0 4.958573E+0 3.232323E-9 4.327971E+0 3.661531E+0 4.959135E+0 3.333333E-9 4.328859E+0 3.661442E+0 4.959647E+0 3.434343E-9 4.329747E+0 3.661761E+0 4.960159E+0 3.535354E-9 4.330555E+0 3.662286E+0 4.960670E+0 3.636364E-9 4.331202E+0 3.662811E+0 4.961162E+0 3.737374E-9 4.331831E+0 3.663335E+0 4.961607E+0 3.838384E-9 4.332460E+0 3.663876E+0 4.962037E+0 3.939394E-9 4.333089E+0 3.664517E+0 4.962466E+0 4.040404E-9 4.333697E+0 3.665278E+0 4.962895E+0 4.141414E-9 4.334271E+0 3.666039E+0 4.963290E+0 4.242424E-9 4.334841E+0 3.666800E+0 4.963618E+0 4.343434E-9 4.335411E+0 3.667548E+0 4.963923E+0 4.444444E-9 4.335981E+0 3.668213E+0 4.964229E+0 4.545455E-9 4.336504E+0 3.668795E+0 4.964535E+0 4.646465E-9 4.336963E+0 3.669378E+0 4.964823E+0 4.747475E-9 4.337415E+0 3.669960E+0 4.965082E+0 4.848485E-9 4.337867E+0 3.670539E+0 4.965333E+0 4.949495E-9 4.338319E+0 3.671097E+0 4.965583E+0 5.050505E-9 4.338742E+0 3.671639E+0 4.965834E+0 5.151515E-9 4.339134E+0 3.672180E+0 4.966061E+0 5.252525E-9 4.339522E+0 3.672721E+0 4.966256E+0 5.353535E-9 4.339910E+0 3.673255E+0 4.966440E+0 5.454545E-9 4.340299E+0 3.673750E+0 4.966624E+0 5.555556E-9 4.340653E+0 3.674216E+0 4.966809E+0 5.656566E-9 4.340977E+0 3.674681E+0 4.966980E+0 5.757576E-9 4.341297E+0 3.675147E+0 4.967133E+0 5.858586E-9 4.341617E+0 3.675608E+0 4.967282E+0 5.959596E-9 4.341937E+0 3.676043E+0 4.967431E+0 6.060606E-9 4.342231E+0 3.676462E+0 4.967580E+0 6.161616E-9 4.342505E+0 3.676882E+0 4.967714E+0 6.262626E-9 4.342777E+0 3.677301E+0 4.967830E+0 6.363636E-9 4.343048E+0 3.677715E+0 4.967943E+0 6.464646E-9 4.343320E+0 3.678097E+0 4.968055E+0 6.565657E-9 4.343566E+0 3.678463E+0 4.968167E+0 6.666667E-9 4.343794E+0 3.678830E+0 4.968269E+0 6.767677E-9 4.344022E+0 3.679196E+0 4.968361E+0 6.868687E-9 4.344249E+0 3.679558E+0 4.968451E+0 6.969697E-9 4.344476E+0 3.679897E+0 4.968541E+0 7.070707E-9 4.344682E+0 3.680227E+0 4.968630E+0 7.171717E-9 4.344875E+0 3.680557E+0 4.968710E+0 7.272727E-9 4.345068E+0 3.680887E+0 4.968780E+0 7.373737E-9 4.345260E+0 3.681211E+0 4.968849E+0 7.474747E-9 4.345453E+0 3.681510E+0 4.968918E+0 7.575758E-9 4.345625E+0 3.681799E+0 4.968986E+0 7.676768E-9 4.345788E+0 3.682089E+0 4.969047E+0 7.777778E-9 4.345950E+0 3.682378E+0 4.969103E+0 7.878788E-9 4.346113E+0 3.682664E+0 4.969157E+0 7.979798E-9 4.346275E+0 3.682930E+0 4.969212E+0 8.080808E-9 4.346419E+0 3.683192E+0 4.969266E+0 8.181818E-9 4.346557E+0 3.683453E+0 4.969314E+0 8.282828E-9 4.346695E+0 3.683714E+0 4.969357E+0 8.383838E-9 4.346832E+0 3.683971E+0 4.969399E+0 8.484848E-9 4.346970E+0 3.684205E+0 4.969442E+0 8.585859E-9 4.347092E+0 3.684435E+0 4.969484E+0 8.686869E-9 4.347208E+0 3.684665E+0 4.969521E+0 8.787879E-9 4.347325E+0 3.684894E+0 4.969554E+0 8.888889E-9 4.347441E+0 3.685121E+0 4.969587E+0 8.989899E-9 4.347558E+0 3.685331E+0 4.969620E+0 9.090909E-9 4.347660E+0 3.685540E+0 4.969653E+0 9.191919E-9 4.347759E+0 3.685748E+0 4.969681E+0 9.292929E-9 4.347857E+0 3.685957E+0 4.969708E+0 9.393939E-9 4.347956E+0 3.686161E+0 4.969734E+0 9.494949E-9 4.348055E+0 3.686345E+0 4.969761E+0 9.595960E-9 4.348141E+0 3.686528E+0 4.969787E+0 9.696970E-9 4.348226E+0 3.686712E+0 4.969809E+0 9.797980E-9 4.348310E+0 3.686895E+0 4.969830E+0 9.898990E-9 4.348395E+0 3.687077E+0 4.969850E+0 1.000000E-8 4.348479E+0 3.687254E+0 4.969870E+0 | |[End data_o | |====================================================================== [End]