|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ132 | TinyLogic(tm) UHS Dual 2-Input NAND Gate | with Schmitt Trigger Inputs | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz132k8x_300.ibs | [File Rev] 1.0 | [Date] 3/12.01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz132 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.77 Vinl=1.02 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl 1.02 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.222662E-4 -2.547609E-4 -4.232617E-4 -3.200000E+0 -3.086860E-4 -2.440899E-4 -4.052139E-4 -3.100000E+0 -2.951136E-4 -2.334261E-4 -3.871744E-4 -3.000000E+0 -2.815497E-4 -2.227702E-4 -3.691439E-4 -2.900000E+0 -2.679951E-4 -2.121230E-4 -3.511234E-4 -2.800000E+0 -2.544507E-4 -2.014853E-4 -3.331138E-4 -2.700000E+0 -2.409176E-4 -1.908581E-4 -3.151165E-4 -2.600000E+0 -2.273972E-4 -1.802427E-4 -2.971326E-4 -2.500000E+0 -2.138909E-4 -1.696402E-4 -2.791640E-4 -2.400000E+0 -2.004005E-4 -1.590525E-4 -2.612127E-4 -2.300000E+0 -1.869281E-4 -1.484814E-4 -2.432809E-4 -2.200000E+0 -1.734765E-4 -1.379294E-4 -2.253716E-4 -2.100000E+0 -1.600488E-4 -1.273992E-4 -2.074885E-4 -2.000000E+0 -1.466489E-4 -1.168946E-4 -1.896361E-4 -1.900000E+0 -1.332822E-4 -1.064200E-4 -1.718204E-4 -1.800000E+0 -1.199551E-4 -9.598149E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 4.440892E-16 4.441308E-28 4.518792E-28 4.440892E-28 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 1.900000E+0 1.900003E-12 1.900624E-12 1.900000E-12 2.000000E+0 2.000003E-12 2.000624E-12 2.000000E-12 2.100000E+0 2.100003E-12 2.100624E-12 2.100000E-12 2.200000E+0 2.200003E-12 2.200624E-12 2.200000E-12 2.300000E+0 2.300003E-12 2.300624E-12 2.300000E-12 2.400000E+0 2.400003E-12 2.400624E-12 2.400000E-12 2.500000E+0 2.500003E-12 2.500624E-12 2.500000E-12 2.600000E+0 2.600003E-12 2.600624E-12 2.600000E-12 2.700000E+0 2.700003E-12 2.700624E-12 2.700000E-12 2.800000E+0 2.800003E-12 2.800624E-12 2.800000E-12 2.900000E+0 2.900003E-12 2.900624E-12 2.900000E-12 3.000000E+0 3.000003E-12 3.000624E-12 3.000000E-12 3.100000E+0 3.100003E-12 3.100624E-12 3.100000E-12 3.200000E+0 3.200003E-12 3.200624E-12 3.200000E-12 3.300000E+0 3.300003E-12 3.300624E-12 3.300000E-12 | [POWER Clamp] 0.0 3.300003E-12 3.000624E-12 3.600000E-12 -1.000000E-1 3.400003E-12 3.100624E-12 3.700000E-12 -2.000000E-1 3.500003E-12 3.200624E-12 3.800000E-12 -3.000000E-1 3.600003E-12 3.300624E-12 3.900000E-12 -4.000000E-1 3.700003E-12 3.400624E-12 4.000000E-12 -5.000000E-1 3.800003E-12 3.500624E-12 4.100000E-12 -6.000000E-1 3.900003E-12 3.600624E-12 4.200000E-12 -7.000000E-1 4.000003E-12 3.700624E-12 4.300000E-12 -8.000000E-1 4.100003E-12 3.800624E-12 4.400000E-12 -9.000000E-1 4.200003E-12 3.900624E-12 4.500000E-12 -1.000000E+0 4.300003E-12 4.000624E-12 4.600000E-12 -1.100000E+0 4.400003E-12 4.100624E-12 4.700000E-12 -1.200000E+0 4.500003E-12 4.200624E-12 4.800000E-12 -1.300000E+0 4.600003E-12 4.300624E-12 4.900000E-12 -1.400000E+0 4.700007E-12 4.403291E-12 5.000000E-12 -1.500000E+0 4.800200E-12 4.555089E-12 5.100000E-12 -1.600000E+0 4.905899E-12 5.521989E-12 5.200001E-12 -1.700000E+0 5.174063E-12 2.013067E-11 5.300058E-12 -1.800000E+0 1.023592E-11 2.630369E-10 5.404419E-12 -1.900000E+0 1.567355E-10 4.322284E-9 5.835013E-12 -2.000000E+0 4.471773E-9 7.101981E-8 3.099612E-11 -2.100000E+0 1.278527E-7 9.465415E-7 1.930036E-9 -2.200000E+0 2.242150E-6 5.217583E-6 1.411414E-7 -2.300000E+0 9.943833E-6 1.264791E-5 4.140243E-6 -2.400000E+0 2.071613E-5 2.145176E-5 1.653803E-5 -2.500000E+0 3.262548E-5 3.088563E-5 3.199026E-5 -2.600000E+0 4.506767E-5 4.066348E-5 4.847127E-5 -2.700000E+0 5.781083E-5 5.065417E-5 6.543836E-5 -2.800000E+0 7.074509E-5 6.078815E-5 8.268383E-5 -2.900000E+0 8.381159E-5 7.102526E-5 1.001099E-4 -3.000000E+0 9.697399E-5 8.133941E-5 1.176609E-4 -3.100000E+0 1.102093E-4 9.171337E-5 1.353038E-4 -3.200000E+0 1.235016E-4 1.021351E-4 1.530170E-4 -3.300000E+0 1.368400E-4 1.125957E-4 1.707856E-4 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.668286E-1 2.736932E-1 4.807487E-1 -3.200000E+0 3.597138E-1 2.664054E-1 4.781697E-1 -3.100000E+0 3.561951E-1 2.594805E-1 4.693572E-1 -3.000000E+0 3.535366E-1 2.545564E-1 4.569471E-1 -2.900000E+0 3.459107E-1 2.533631E-1 4.438449E-1 -2.800000E+0 3.353113E-1 2.508342E-1 4.303724E-1 -2.700000E+0 3.240358E-1 2.432402E-1 4.165727E-1 -2.600000E+0 3.124064E-1 2.343807E-1 4.025855E-1 -2.500000E+0 3.004876E-1 2.251022E-1 3.884575E-1 -2.400000E+0 2.884510E-1 2.155550E-1 3.741961E-1 -2.300000E+0 2.763611E-1 2.058214E-1 3.598084E-1 -2.200000E+0 2.642310E-1 1.960758E-1 3.453033E-1 -2.100000E+0 2.520713E-1 1.863573E-1 3.306800E-1 -2.000000E+0 2.398859E-1 1.766758E-1 3.159379E-1 -1.900000E+0 2.276798E-1 1.670365E-1 3.010802E-1 -1.800000E+0 2.154597E-1 1.574456E-1 2.861105E-1 -1.700000E+0 2.032323E-1 1.479098E-1 2.710330E-1 -1.600000E+0 1.910045E-1 1.384355E-1 2.558524E-1 -1.500000E+0 1.787836E-1 1.290295E-1 2.405745E-1 -1.400000E+0 1.665770E-1 1.196984E-1 2.252064E-1 -1.300000E+0 1.543931E-1 1.104487E-1 2.097568E-1 -1.200000E+0 1.422410E-1 1.012873E-1 1.942364E-1 -1.100000E+0 1.301308E-1 9.222163E-2 1.786583E-1 -1.000000E+0 1.180734E-1 8.325977E-2 1.630390E-1 -9.000000E-1 1.060820E-1 7.441116E-2 1.474035E-1 -8.000000E-1 9.416831E-2 6.568757E-2 1.316717E-1 -7.000000E-1 8.226388E-2 5.708100E-2 1.156652E-1 -6.000000E-1 7.029159E-2 4.854965E-2 9.941349E-2 -5.000000E-1 5.824323E-2 4.006899E-2 8.302098E-2 -4.000000E-1 4.625730E-2 3.163015E-2 6.651416E-2 -3.000000E-1 3.439515E-2 2.333589E-2 4.992025E-2 -2.000000E-1 2.269795E-2 1.526905E-2 3.327311E-2 -1.000000E-1 1.121366E-2 7.474232E-3 1.661512E-2 0.0 5.265788E-11 3.296048E-10 3.014833E-11 10.000000E-2 -1.078486E-2 -7.103464E-3 -1.615871E-2 2.000000E-1 -2.102954E-2 -1.382390E-2 -3.149770E-2 3.000000E-1 -3.073754E-2 -2.016281E-2 -4.602799E-2 4.000000E-1 -3.991236E-2 -2.612170E-2 -5.976054E-2 5.000000E-1 -4.855752E-2 -3.170211E-2 -7.270626E-2 6.000000E-1 -5.667655E-2 -3.690557E-2 -8.487596E-2 7.000000E-1 -6.427301E-2 -4.173368E-2 -9.628045E-2 8.000000E-1 -7.135050E-2 -4.618806E-2 -1.069305E-1 9.000000E-1 -7.791269E-2 -5.027045E-2 -1.168367E-1 1.000000E+0 -8.396336E-2 -5.398268E-2 -1.260100E-1 1.100000E+0 -8.950645E-2 -5.732686E-2 -1.344611E-1 1.200000E+0 -9.454619E-2 -6.030545E-2 -1.422010E-1 1.300000E+0 -9.908732E-2 -6.292166E-2 -1.492414E-1 1.400000E+0 -1.031354E-1 -6.518000E-2 -1.555945E-1 1.500000E+0 -1.066978E-1 -6.708756E-2 -1.612744E-1 1.600000E+0 -1.097846E-1 -6.865638E-2 -1.662984E-1 1.700000E+0 -1.124119E-1 -6.990779E-2 -1.706900E-1 1.800000E+0 -1.146065E-1 -7.087835E-2 -1.744844E-1 1.900000E+0 -1.164127E-1 -7.162299E-2 -1.777351E-1 2.000000E+0 -1.178964E-1 -7.220726E-2 -1.805171E-1 2.100000E+0 -1.191385E-1 -7.269025E-2 -1.829173E-1 2.200000E+0 -1.202149E-1 -7.311316E-2 -1.850174E-1 2.300000E+0 -1.211822E-1 -7.350019E-2 -1.868817E-1 2.400000E+0 -1.220753E-1 -7.386442E-2 -1.885567E-1 2.500000E+0 -1.229144E-1 -7.421291E-2 -1.900762E-1 2.600000E+0 -1.237112E-1 -7.454955E-2 -1.914650E-1 2.700000E+0 -1.244728E-1 -7.487662E-2 -1.927424E-1 2.800000E+0 -1.252039E-1 -7.519553E-2 -1.939235E-1 2.900000E+0 -1.259077E-1 -7.550722E-2 -1.950207E-1 3.000000E+0 -1.265866E-1 -7.581235E-2 -1.960443E-1 3.100000E+0 -1.272428E-1 -7.611140E-2 -1.970029E-1 3.200000E+0 -1.278777E-1 -7.640486E-2 -1.979036E-1 3.300000E+0 -1.284929E-1 -7.669473E-2 -1.987528E-1 3.400000E+0 -1.290895E-1 -7.700014E-2 -1.995557E-1 3.500000E+0 -1.296686E-1 -7.746533E-2 -2.003169E-1 3.600000E+0 -1.302317E-1 -7.861391E-2 -2.010405E-1 3.700000E+0 -1.307870E-1 -8.323389E-2 -2.017299E-1 3.800000E+0 -1.314185E-1 -1.399530E-1 -2.023883E-1 3.900000E+0 -1.325774E-1 -4.435489E-1 -2.030185E-1 4.000000E+0 -1.348765E-1 -9.526259E-1 -2.036252E-1 4.100000E+0 -1.431956E-1 -1.540305E+0 -2.042602E-1 4.200000E+0 -2.699863E-1 -2.162678E+0 -2.053914E-1 4.300000E+0 -6.966821E-1 -2.803814E+0 -2.078955E-1 4.400000E+0 -1.256160E+0 -3.456519E+0 -2.117088E-1 4.500000E+0 -1.861614E+0 -4.117071E+0 -2.267894E-1 4.600000E+0 -2.488588E+0 -4.783224E+0 -4.728455E-1 4.700000E+0 -3.127767E+0 -5.453584E+0 -9.954648E-1 4.800000E+0 -3.774805E+0 -6.127212E+0 -1.592026E+0 4.900000E+0 -4.427248E+0 -6.803452E+0 -2.215075E+0 5.000000E+0 -5.083646E+0 -7.481825E+0 -2.851280E+0 5.100000E+0 -5.743058E+0 -8.161969E+0 -3.495346E+0 5.200000E+0 -6.404839E+0 -8.843611E+0 -4.144551E+0 5.300000E+0 -7.068531E+0 -9.526533E+0 -4.797391E+0 5.400000E+0 -7.733796E+0 -1.021056E+1 -5.452934E+0 5.500000E+0 -8.400378E+0 -1.089556E+1 -6.110563E+0 5.600000E+0 -9.068079E+0 -1.158141E+1 -6.769849E+0 5.700000E+0 -9.736742E+0 -1.226801E+1 -7.430484E+0 5.800000E+0 -1.040624E+1 -1.295529E+1 -8.092238E+0 5.900000E+0 -1.107647E+1 -1.364318E+1 -8.754934E+0 6.000000E+0 -1.174735E+1 -1.433161E+1 -9.418436E+0 6.100000E+0 -1.241881E+1 -1.502055E+1 -1.008263E+1 6.200000E+0 -1.309079E+1 -1.570994E+1 -1.074744E+1 6.300000E+0 -1.376324E+1 -1.639975E+1 -1.141278E+1 6.400000E+0 -1.443610E+1 -1.708995E+1 -1.207860E+1 6.500000E+0 -1.510936E+1 -1.778049E+1 -1.274484E+1 6.600000E+0 -1.578297E+1 -1.847137E+1 -1.341147E+1 | [Pulldown] -3.300000E+0 -1.564162E+1 -1.631711E+1 -1.519891E+1 -3.200000E+0 -1.496847E+1 -1.562759E+1 -1.453183E+1 -3.100000E+0 -1.429567E+1 -1.493848E+1 -1.386503E+1 -3.000000E+0 -1.362326E+1 -1.424984E+1 -1.319856E+1 -2.900000E+0 -1.295128E+1 -1.356169E+1 -1.253244E+1 -2.800000E+0 -1.227977E+1 -1.287410E+1 -1.186671E+1 -2.700000E+0 -1.160880E+1 -1.218713E+1 -1.120142E+1 -2.600000E+0 -1.093841E+1 -1.150084E+1 -1.053662E+1 -2.500000E+0 -1.026869E+1 -1.081532E+1 -9.872378E+0 -2.400000E+0 -9.599727E+0 -1.013066E+1 -9.208765E+0 -2.300000E+0 -8.931621E+0 -9.446990E+0 -8.545878E+0 -2.200000E+0 -8.264507E+0 -8.764446E+0 -7.883835E+0 -2.100000E+0 -7.598551E+0 -8.083207E+0 -7.222784E+0 -2.000000E+0 -6.933962E+0 -7.403498E+0 -6.562917E+0 -1.900000E+0 -6.271009E+0 -6.725605E+0 -5.904484E+0 -1.800000E+0 -5.610051E+0 -6.049898E+0 -5.247826E+0 -1.700000E+0 -4.951578E+0 -5.376877E+0 -4.593417E+0 -1.600000E+0 -4.296281E+0 -4.707228E+0 -3.941953E+0 -1.500000E+0 -3.645177E+0 -4.041933E+0 -3.294497E+0 -1.400000E+0 -2.999859E+0 -3.382464E+0 -2.652810E+0 -1.300000E+0 -2.363059E+0 -2.731209E+0 -2.020179E+0 -1.200000E+0 -1.739724E+0 -2.092168E+0 -1.403318E+0 -1.100000E+0 -1.140817E+0 -1.473193E+0 -8.205719E-1 -1.000000E+0 -5.966143E-1 -8.920372E-1 -3.462969E-1 -9.000000E-1 -2.160083E-1 -3.987409E-1 -1.963252E-1 -8.000000E-1 -1.252465E-1 -1.274023E-1 -1.764333E-1 -7.000000E-1 -1.090823E-1 -7.770864E-2 -1.583384E-1 -6.000000E-1 -9.501565E-2 -6.549730E-2 -1.392282E-1 -5.000000E-1 -8.046930E-2 -5.492567E-2 -1.190443E-1 -4.000000E-1 -6.538973E-2 -4.420733E-2 -9.773903E-2 -3.000000E-1 -4.978353E-2 -3.330272E-2 -7.525444E-2 -2.000000E-1 -3.366477E-2 -2.225540E-2 -5.152254E-2 -1.000000E-1 -1.705734E-2 -1.112698E-2 -2.646619E-2 4.440892E-16 1.806313E-10 -5.103701E-11 -4.679988E-11 1.000000E-1 1.648584E-2 1.061020E-2 2.586275E-2 2.000000E-1 3.148383E-2 2.029221E-2 4.919072E-2 3.000000E-1 4.509101E-2 2.909640E-2 7.018114E-2 4.000000E-1 5.739590E-2 3.706955E-2 8.900938E-2 5.000000E-1 6.847863E-2 4.425496E-2 1.058284E-1 6.000000E-1 7.841064E-2 5.069246E-2 1.207671E-1 7.000000E-1 8.725402E-2 5.641825E-2 1.339277E-1 8.000000E-1 9.506039E-2 6.146469E-2 1.453821E-1 9.000000E-1 1.018695E-1 6.586000E-2 1.551709E-1 1.000000E+0 1.077088E-1 6.962849E-2 1.633136E-1 1.100000E+0 1.125988E-1 7.279247E-2 1.698432E-1 1.200000E+0 1.165676E-1 7.537832E-2 1.748652E-1 1.300000E+0 1.196775E-1 7.742755E-2 1.785945E-1 1.400000E+0 1.220421E-1 7.900647E-2 1.813188E-1 1.500000E+0 1.238130E-1 8.020285E-2 1.833194E-1 1.600000E+0 1.251431E-1 8.110887E-2 1.848193E-1 1.700000E+0 1.261593E-1 8.180437E-2 1.859761E-1 1.800000E+0 1.269549E-1 8.235014E-2 1.868951E-1 1.900000E+0 1.275946E-1 8.278935E-2 1.876462E-1 2.000000E+0 1.281226E-1 8.315181E-2 1.882759E-1 2.100000E+0 1.285688E-1 8.345799E-2 1.888158E-1 2.200000E+0 1.289540E-1 8.372211E-2 1.892879E-1 2.300000E+0 1.292927E-1 8.395420E-2 1.897078E-1 2.400000E+0 1.295954E-1 8.416144E-2 1.900866E-1 2.500000E+0 1.298697E-1 8.434909E-2 1.904328E-1 2.600000E+0 1.301212E-1 8.452106E-2 1.907525E-1 2.700000E+0 1.303544E-1 8.468030E-2 1.910506E-1 2.800000E+0 1.305724E-1 8.482910E-2 1.913307E-1 2.900000E+0 1.307778E-1 8.496923E-2 1.915960E-1 3.000000E+0 1.309728E-1 8.510210E-2 1.918489E-1 3.100000E+0 1.311589E-1 8.522888E-2 1.920915E-1 3.200000E+0 1.313378E-1 8.535052E-2 1.923260E-1 3.300000E+0 1.315107E-1 8.546796E-2 1.925543E-1 3.400000E+0 1.316791E-1 8.558337E-2 1.927789E-1 3.500000E+0 1.318444E-1 8.571188E-2 1.930026E-1 3.600000E+0 1.320085E-1 8.586910E-2 1.932291E-1 3.700000E+0 1.321736E-1 8.604995E-2 1.934629E-1 3.800000E+0 1.323429E-1 8.633182E-2 1.937096E-1 3.900000E+0 1.325325E-1 8.696979E-2 1.939766E-1 4.000000E+0 1.327848E-1 8.799513E-2 1.942725E-1 4.100000E+0 1.330990E-1 8.929699E-2 1.946083E-1 4.200000E+0 1.337310E-1 9.079840E-2 1.949966E-1 4.300000E+0 1.350697E-1 9.244324E-2 1.954573E-1 4.400000E+0 1.369538E-1 9.418733E-2 1.960731E-1 4.500000E+0 1.392476E-1 9.599521E-2 1.968827E-1 4.600000E+0 1.418604E-1 9.783813E-2 1.985455E-1 4.700000E+0 1.447250E-1 9.969244E-2 2.014339E-1 4.800000E+0 1.477917E-1 1.015382E-1 2.052116E-1 4.900000E+0 1.510238E-1 1.033580E-1 2.096893E-1 5.000000E+0 1.543948E-1 1.051352E-1 2.147437E-1 5.100000E+0 1.578859E-1 1.068534E-1 2.202945E-1 5.200000E+0 1.614840E-1 1.084952E-1 2.262910E-1 5.300000E+0 1.651790E-1 1.100346E-1 2.327034E-1 5.400000E+0 1.689631E-1 1.114336E-1 2.395171E-1 5.500000E+0 1.728291E-1 1.126323E-1 2.467283E-1 5.600000E+0 1.767686E-1 1.135095E-1 2.543410E-1 5.700000E+0 1.807589E-1 1.137205E-1 2.623641E-1 5.800000E+0 1.847637E-1 1.116984E-1 2.708097E-1 5.900000E+0 1.887191E-1 1.061780E-1 2.796936E-1 6.000000E+0 1.924969E-1 1.059486E-1 2.890303E-1 6.100000E+0 1.957761E-1 1.064731E-1 2.988189E-1 6.200000E+0 1.973323E-1 1.082499E-1 3.090507E-1 6.300000E+0 1.914256E-1 1.106616E-1 3.196976E-1 6.400000E+0 1.880151E-1 1.134942E-1 3.306889E-1 6.500000E+0 1.913271E-1 1.167063E-1 3.418501E-1 6.600000E+0 1.958719E-1 1.202924E-1 3.526712E-1 | [Ramp] dV/dt_r 1.714E+0/1.942E-10 1.400E+0/3.072E-10 2.041E+0/1.298E-10 dV/dt_f 1.728E+0/8.526E-10 1.413E+0/1.427E-9 1.986E+0/5.253E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300001E+0 3.000004E+0 3.600000E+0 2.020202E-10 3.299998E+0 3.000001E+0 3.599999E+0 3.030303E-10 3.299999E+0 3.000000E+0 3.599999E+0 4.040404E-10 3.299999E+0 2.999999E+0 3.600000E+0 5.050505E-10 3.300000E+0 2.999998E+0 3.600000E+0 6.060606E-10 3.300000E+0 2.999998E+0 3.600000E+0 7.070707E-10 3.300000E+0 2.999999E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.299999E+0 2.999999E+0 3.600000E+0 1.010101E-9 3.299999E+0 2.999999E+0 3.600000E+0 1.111111E-9 3.299999E+0 2.999999E+0 3.600000E+0 1.212121E-9 3.300000E+0 2.999998E+0 3.600000E+0 1.313131E-9 3.300001E+0 2.999998E+0 3.600000E+0 1.414141E-9 3.300002E+0 2.999999E+0 3.600000E+0 1.515152E-9 3.300002E+0 3.000000E+0 3.600000E+0 1.616162E-9 3.300001E+0 3.000001E+0 3.600000E+0 1.717172E-9 3.300000E+0 3.000001E+0 3.599998E+0 1.818182E-9 3.299998E+0 3.000001E+0 3.599990E+0 1.919192E-9 3.299989E+0 2.999996E+0 3.599968E+0 2.020202E-9 3.299971E+0 2.999988E+0 3.599984E+0 2.121212E-9 3.299946E+0 2.999975E+0 3.600193E+0 2.222222E-9 3.299917E+0 2.999956E+0 3.599620E+0 2.323232E-9 3.299924E+0 2.999932E+0 3.592329E+0 2.424242E-9 3.300164E+0 2.999904E+0 3.571502E+0 2.525253E-9 3.300661E+0 2.999885E+0 3.549201E+0 2.626263E-9 3.299803E+0 2.999913E+0 3.542838E+0 2.727273E-9 3.294478E+0 3.000043E+0 3.524608E+0 2.828283E-9 3.284296E+0 3.000312E+0 3.466211E+0 2.929293E-9 3.270063E+0 3.000685E+0 3.363338E+0 3.030303E-9 3.253425E+0 3.000867E+0 3.139170E+0 3.131313E-9 3.243737E+0 3.000227E+0 2.716390E+0 3.232323E-9 3.239525E+0 2.998088E+0 2.226075E+0 3.333333E-9 3.224034E+0 2.993940E+0 1.814650E+0 3.434343E-9 3.189887E+0 2.987635E+0 1.419016E+0 3.535354E-9 3.140589E+0 2.979565E+0 1.119590E+0 3.636364E-9 3.046677E+0 2.971380E+0 9.576180E-1 3.737374E-9 2.889324E+0 2.962513E+0 8.301952E-1 3.838384E-9 2.711930E+0 2.953788E+0 7.140513E-1 3.939394E-9 2.514310E+0 2.946826E+0 6.201449E-1 4.040404E-9 2.276166E+0 2.940264E+0 5.707950E-1 4.141414E-9 2.024687E+0 2.932504E+0 5.361073E-1 4.242424E-9 1.773208E+0 2.917520E+0 5.014195E-1 4.343434E-9 1.521729E+0 2.891858E+0 4.685330E-1 4.444444E-9 1.304357E+0 2.856521E+0 4.454068E-1 4.545455E-9 1.151241E+0 2.812183E+0 4.316640E-1 4.646465E-9 1.034802E+0 2.765098E+0 4.179211E-1 4.747475E-9 9.471651E-1 2.718013E+0 4.041783E-1 4.848485E-9 8.771854E-1 2.658050E+0 3.924819E-1 4.949495E-9 8.072057E-1 2.572484E+0 3.838977E-1 5.050505E-9 7.472484E-1 2.457182E+0 3.762454E-1 5.151515E-9 7.098081E-1 2.308297E+0 3.685931E-1 5.252525E-9 6.843726E-1 2.144062E+0 3.609408E-1 5.353535E-9 6.589370E-1 1.979828E+0 3.545005E-1 5.454545E-9 6.335015E-1 1.832316E+0 3.496644E-1 5.555556E-9 6.110474E-1 1.706348E+0 3.452790E-1 5.656566E-9 5.947430E-1 1.586353E+0 3.408937E-1 5.757576E-9 5.813538E-1 1.466358E+0 3.365084E-1 5.858586E-9 5.679646E-1 1.346362E+0 3.326880E-1 5.959596E-9 5.545754E-1 1.254469E+0 3.295232E-1 6.060606E-9 5.427852E-1 1.194351E+0 3.265295E-1 6.161616E-9 5.340479E-1 1.142398E+0 3.235358E-1 6.262626E-9 5.265808E-1 1.090446E+0 3.205421E-1 6.363636E-9 5.191137E-1 1.038493E+0 3.180215E-1 6.464646E-9 5.116467E-1 9.950968E-1 3.159847E-1 6.565657E-9 5.047560E-1 9.602374E-1 3.140638E-1 6.666667E-9 4.988908E-1 9.273833E-1 3.121429E-1 6.767677E-9 4.933941E-1 8.945292E-1 3.102220E-1 6.868687E-9 4.878974E-1 8.616751E-1 3.085178E-1 6.969697E-9 4.824007E-1 8.378483E-1 3.070098E-1 7.070707E-9 4.775694E-1 8.220023E-1 3.055442E-1 7.171717E-9 4.738482E-1 8.078384E-1 3.040786E-1 7.272727E-9 4.704639E-1 7.936744E-1 3.026130E-1 7.373737E-9 4.670797E-1 7.795105E-1 3.014010E-1 7.474747E-9 4.636954E-1 7.668528E-1 3.003930E-1 7.575758E-9 4.604921E-1 7.553787E-1 2.994237E-1 7.676768E-9 4.575734E-1 7.441226E-1 2.984543E-1 7.777778E-9 4.547254E-1 7.328665E-1 2.974850E-1 7.878788E-9 4.518775E-1 7.216105E-1 2.966075E-1 7.979798E-9 4.490296E-1 7.132597E-1 2.957958E-1 8.080808E-9 4.465743E-1 7.069421E-1 2.949948E-1 8.181818E-9 4.447030E-1 7.009397E-1 2.941937E-1 8.282828E-9 4.429456E-1 6.949374E-1 2.933926E-1 8.383838E-9 4.411883E-1 6.889350E-1 2.927530E-1 8.484848E-9 4.394310E-1 6.830556E-1 2.922165E-1 8.585859E-9 4.377173E-1 6.772529E-1 2.916934E-1 8.686869E-9 4.360652E-1 6.714596E-1 2.911702E-1 8.787879E-9 4.344220E-1 6.656663E-1 2.906471E-1 8.888889E-9 4.327787E-1 6.598730E-1 2.901590E-1 8.989899E-9 4.311355E-1 6.557024E-1 2.896908E-1 9.090909E-9 4.297637E-1 6.524357E-1 2.892245E-1 9.191919E-9 4.287576E-1 6.492471E-1 2.887581E-1 9.292929E-9 4.277848E-1 6.460585E-1 2.882918E-1 9.393939E-9 4.268119E-1 6.428699E-1 2.879398E-1 9.494949E-9 4.258390E-1 6.395385E-1 2.876460E-1 9.595960E-9 4.248395E-1 6.361361E-1 2.873553E-1 9.696970E-9 4.238057E-1 6.327305E-1 2.870647E-1 9.797980E-9 4.227705E-1 6.293249E-1 2.867740E-1 9.898990E-9 4.217353E-1 6.259193E-1 2.864342E-1 1.000000E-8 4.207001E-1 6.244958E-1 2.860722E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.726961E+0 2.234553E+0 3.172160E+0 1.010101E-10 2.726962E+0 2.234558E+0 3.172160E+0 2.020202E-10 2.726959E+0 2.234555E+0 3.172159E+0 3.030303E-10 2.726959E+0 2.234553E+0 3.172159E+0 4.040404E-10 2.726960E+0 2.234552E+0 3.172160E+0 5.050505E-10 2.726961E+0 2.234551E+0 3.172160E+0 6.060606E-10 2.726961E+0 2.234551E+0 3.172160E+0 7.070707E-10 2.726961E+0 2.234553E+0 3.172160E+0 8.080808E-10 2.726960E+0 2.234553E+0 3.172160E+0 9.090909E-10 2.726960E+0 2.234553E+0 3.172160E+0 1.010101E-9 2.726959E+0 2.234553E+0 3.172160E+0 1.111111E-9 2.726959E+0 2.234553E+0 3.172160E+0 1.212121E-9 2.726960E+0 2.234553E+0 3.172160E+0 1.313131E-9 2.726961E+0 2.234553E+0 3.172160E+0 1.414141E-9 2.726962E+0 2.234553E+0 3.172160E+0 1.515152E-9 2.726963E+0 2.234554E+0 3.172160E+0 1.616162E-9 2.726962E+0 2.234554E+0 3.172160E+0 1.717172E-9 2.726960E+0 2.234555E+0 3.172158E+0 1.818182E-9 2.726958E+0 2.234554E+0 3.172149E+0 1.919192E-9 2.726948E+0 2.234549E+0 3.172123E+0 2.020202E-9 2.726927E+0 2.234539E+0 3.172129E+0 2.121212E-9 2.726896E+0 2.234524E+0 3.172330E+0 2.222222E-9 2.726860E+0 2.234502E+0 3.171764E+0 2.323232E-9 2.726851E+0 2.234472E+0 3.164090E+0 2.424242E-9 2.727051E+0 2.234434E+0 3.141618E+0 2.525253E-9 2.727546E+0 2.234402E+0 3.113900E+0 2.626263E-9 2.726752E+0 2.234401E+0 3.083485E+0 2.727273E-9 2.721328E+0 2.234481E+0 2.994413E+0 2.828283E-9 2.710606E+0 2.234712E+0 2.744359E+0 2.929293E-9 2.695727E+0 2.235097E+0 2.187013E+0 3.030303E-9 2.677517E+0 2.235321E+0 1.318418E+0 3.131313E-9 2.660041E+0 2.234827E+0 5.531093E-1 3.232323E-9 2.626795E+0 2.232848E+0 1.357829E-1 3.333333E-9 2.541353E+0 2.228645E+0 3.947485E-2 3.434343E-9 2.387779E+0 2.222189E+0 1.653919E-2 3.535354E-9 2.116165E+0 2.214087E+0 1.137397E-2 3.636364E-9 1.667316E+0 2.205880E+0 8.133903E-3 3.737374E-9 1.163239E+0 2.197057E+0 6.722156E-3 3.838384E-9 6.958877E-1 2.185573E+0 5.310409E-3 3.939394E-9 3.542706E-1 2.164929E+0 3.898663E-3 4.040404E-9 1.631688E-1 2.132286E+0 2.798701E-3 4.141414E-9 6.671681E-2 2.090062E+0 2.320494E-3 4.242424E-9 2.556192E-2 2.016361E+0 2.091672E-3 4.343434E-9 1.706273E-2 1.881887E+0 1.926568E-3 4.444444E-9 1.235454E-2 1.678597E+0 1.795291E-3 4.545455E-9 8.953674E-3 1.423107E+0 1.664015E-3 4.646465E-9 7.446374E-3 1.150336E+0 1.532739E-3 4.747475E-9 6.525610E-3 8.694066E-1 1.407226E-3 4.848485E-9 5.604846E-3 6.130014E-1 1.311756E-3 4.949495E-9 4.684082E-3 4.153953E-1 1.241792E-3 5.050505E-9 3.808162E-3 2.720385E-1 1.171828E-3 5.151515E-9 3.098823E-3 1.837610E-1 1.101864E-3 5.252525E-9 2.649734E-3 1.251685E-1 1.034019E-3 5.353535E-9 2.398174E-3 7.090192E-2 9.767697E-4 5.454545E-9 2.204490E-3 3.814910E-2 9.271828E-4 5.555556E-9 2.010807E-3 2.634005E-2 8.775959E-4 5.656566E-9 1.817123E-3 1.915276E-2 8.280090E-4 5.757576E-9 1.636485E-3 1.516427E-2 7.800330E-4 5.858586E-9 1.518792E-3 1.221557E-2 7.398292E-4 5.959596E-9 1.439552E-3 9.266877E-3 7.043734E-4 6.060606E-9 1.360311E-3 6.318179E-3 6.689176E-4 6.161616E-9 1.281071E-3 4.378581E-3 6.334617E-4 6.262626E-9 1.204721E-3 4.059757E-3 5.990795E-4 6.363636E-9 1.141886E-3 4.338887E-3 5.697189E-4 6.464646E-9 1.085950E-3 4.618018E-3 5.429209E-4 6.565657E-9 1.030014E-3 4.897149E-3 5.161230E-4 6.666667E-9 9.740778E-4 4.774754E-3 4.893251E-4 6.767677E-9 9.207656E-4 4.057787E-3 4.633987E-4 6.868687E-9 8.793984E-4 3.149851E-3 4.414395E-4 6.969697E-9 8.430441E-4 2.241915E-3 4.211453E-4 7.070707E-9 8.066898E-4 1.333979E-3 4.008511E-4 7.171717E-9 7.703355E-4 8.906187E-4 3.805569E-4 7.272727E-9 7.347758E-4 1.085153E-3 3.609440E-4 7.373737E-9 7.027471E-4 1.453964E-3 3.443594E-4 7.474747E-9 6.719102E-4 1.822775E-3 3.287968E-4 7.575758E-9 6.410733E-4 2.191585E-3 3.132342E-4 7.676768E-9 6.102364E-4 2.235658E-3 2.976716E-4 7.777778E-9 5.808235E-4 1.864221E-3 2.826199E-4 7.878788E-9 5.576056E-4 1.399301E-3 2.697910E-4 7.979798E-9 5.360151E-4 9.343818E-4 2.575459E-4 8.080808E-9 5.144246E-4 4.694624E-4 2.453008E-4 8.181818E-9 4.928341E-4 3.162614E-4 2.330557E-4 8.282828E-9 4.717089E-4 5.363527E-4 2.212938E-4 8.383838E-9 4.525696E-4 8.223356E-4 2.115944E-4 8.484848E-9 4.338161E-4 1.108319E-3 2.022957E-4 8.585859E-9 4.150626E-4 1.394302E-3 1.929971E-4 8.686869E-9 3.963091E-4 1.416555E-3 1.836984E-4 8.787879E-9 3.784759E-4 1.142093E-3 1.746957E-4 8.888889E-9 3.645037E-4 8.297093E-4 1.669347E-4 8.989899E-9 3.510392E-4 5.173260E-4 1.593370E-4 9.090909E-9 3.375747E-4 2.049426E-4 1.517392E-4 9.191919E-9 3.241103E-4 1.401391E-4 1.441415E-4 9.292929E-9 3.109371E-4 3.379121E-4 1.369165E-4 9.393939E-9 2.989670E-4 5.563887E-4 1.312310E-4 9.494949E-9 2.870856E-4 7.748653E-4 1.256589E-4 9.595960E-9 2.752042E-4 9.933419E-4 1.200869E-4 9.696970E-9 2.633228E-4 9.498850E-4 1.145148E-4 9.797980E-9 2.520745E-4 6.437625E-4 1.089359E-4 9.898990E-9 2.434041E-4 3.298539E-4 1.033292E-4 1.000000E-8 2.347859E-4 1.594521E-5 9.772196E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.044243E-1 5.671388E-1 2.810700E-1 1.010101E-10 4.044392E-1 5.671631E-1 2.810776E-1 2.020202E-10 4.044565E-1 5.671984E-1 2.810858E-1 3.030303E-10 4.044605E-1 5.672201E-1 2.810857E-1 4.040404E-10 4.044646E-1 5.672418E-1 2.810855E-1 5.050505E-10 4.044684E-1 5.672629E-1 2.810853E-1 6.060606E-10 4.044690E-1 5.672714E-1 2.810845E-1 7.070707E-10 4.044666E-1 5.672682E-1 2.810837E-1 8.080808E-10 4.044642E-1 5.672649E-1 2.810839E-1 9.090909E-10 4.044617E-1 5.672617E-1 2.810834E-1 1.010101E-9 4.044596E-1 5.672588E-1 2.810831E-1 1.111111E-9 4.044603E-1 5.672589E-1 2.810821E-1 1.212121E-9 4.044620E-1 5.672619E-1 2.810804E-1 1.313131E-9 4.044593E-1 5.672636E-1 2.810787E-1 1.414141E-9 4.044520E-1 5.672554E-1 2.810769E-1 1.515152E-9 4.044447E-1 5.672472E-1 2.810747E-1 1.616162E-9 4.044381E-1 5.672390E-1 2.810691E-1 1.717172E-9 4.044321E-1 5.672308E-1 2.810606E-1 1.818182E-9 4.044261E-1 5.672165E-1 2.810521E-1 1.919192E-9 4.044201E-1 5.671743E-1 2.810436E-1 2.020202E-9 4.044120E-1 5.671320E-1 2.810321E-1 2.121212E-9 4.043890E-1 5.670898E-1 2.810001E-1 2.222222E-9 4.043273E-1 5.670475E-1 2.809197E-1 2.323232E-9 4.041803E-1 5.669791E-1 2.814194E-1 2.424242E-9 4.038844E-1 5.667943E-1 2.840577E-1 2.525253E-9 4.036048E-1 5.664871E-1 2.881040E-1 2.626263E-9 4.045753E-1 5.660632E-1 3.085654E-1 2.727273E-9 4.117842E-1 5.655758E-1 3.835544E-1 2.828283E-9 4.305226E-1 5.654379E-1 8.445163E-1 2.929293E-9 4.679740E-1 5.661989E-1 2.107466E+0 3.030303E-9 5.921447E-1 5.681213E-1 2.966702E+0 3.131313E-9 1.050476E+0 5.757978E-1 3.201063E+0 3.232323E-9 2.003660E+0 5.984075E-1 3.426450E+0 3.333333E-9 2.792398E+0 6.573423E-1 3.528843E+0 3.434343E-9 3.034862E+0 7.963392E-1 3.571852E+0 3.535354E-9 3.036917E+0 1.038632E+0 3.594036E+0 3.636364E-9 3.043077E+0 1.429787E+0 3.596895E+0 3.737374E-9 3.129215E+0 1.979160E+0 3.598223E+0 3.838384E-9 3.200380E+0 2.454274E+0 3.598304E+0 3.939394E-9 3.245207E+0 2.778439E+0 3.598269E+0 4.040404E-9 3.272887E+0 2.881729E+0 3.598234E+0 4.141414E-9 3.286523E+0 2.900741E+0 3.598199E+0 4.242424E-9 3.291774E+0 2.871724E+0 3.598230E+0 4.343434E-9 3.294423E+0 2.835644E+0 3.598358E+0 4.444444E-9 3.295694E+0 2.826971E+0 3.598496E+0 4.545455E-9 3.296965E+0 2.849751E+0 3.598633E+0 4.646465E-9 3.298237E+0 2.879723E+0 3.598771E+0 4.747475E-9 3.299448E+0 2.910018E+0 3.598848E+0 4.848485E-9 3.299847E+0 2.933655E+0 3.598851E+0 4.949495E-9 3.299436E+0 2.951640E+0 3.598848E+0 5.050505E-9 3.299025E+0 2.969625E+0 3.598845E+0 5.151515E-9 3.298614E+0 2.985928E+0 3.598841E+0 5.252525E-9 3.298228E+0 2.993758E+0 3.598877E+0 5.353535E-9 3.298163E+0 2.995138E+0 3.598953E+0 5.454545E-9 3.298365E+0 2.996159E+0 3.599032E+0 5.555556E-9 3.298567E+0 2.996855E+0 3.599112E+0 5.656566E-9 3.298769E+0 2.997461E+0 3.599191E+0 5.757576E-9 3.298961E+0 2.998068E+0 3.599229E+0 5.858586E-9 3.299020E+0 2.998674E+0 3.599231E+0 5.959596E-9 3.298989E+0 2.999011E+0 3.599230E+0 6.060606E-9 3.298958E+0 2.999042E+0 3.599228E+0 6.161616E-9 3.298926E+0 2.998995E+0 3.599227E+0 6.262626E-9 3.298898E+0 2.998948E+0 3.599257E+0 6.363636E-9 3.298918E+0 2.998901E+0 3.599309E+0 6.464646E-9 3.298963E+0 2.998883E+0 3.599363E+0 6.565657E-9 3.299009E+0 2.998894E+0 3.599416E+0 6.666667E-9 3.299055E+0 2.998912E+0 3.599470E+0 6.767677E-9 3.299099E+0 2.998930E+0 3.599488E+0 6.868687E-9 3.299124E+0 2.998948E+0 3.599485E+0 6.969697E-9 3.299140E+0 2.998967E+0 3.599480E+0 7.070707E-9 3.299157E+0 2.998988E+0 3.599476E+0 7.171717E-9 3.299173E+0 2.999009E+0 3.599471E+0 7.272727E-9 3.299190E+0 2.999030E+0 3.599495E+0 7.373737E-9 3.299208E+0 2.999051E+0 3.599534E+0 7.474747E-9 3.299227E+0 2.999066E+0 3.599574E+0 7.575758E-9 3.299246E+0 2.999076E+0 3.599615E+0 7.676768E-9 3.299265E+0 2.999086E+0 3.599655E+0 7.777778E-9 3.299284E+0 2.999095E+0 3.599661E+0 7.878788E-9 3.299302E+0 2.999105E+0 3.599654E+0 7.979798E-9 3.299320E+0 2.999119E+0 3.599646E+0 8.080808E-9 3.299338E+0 2.999136E+0 3.599638E+0 8.181818E-9 3.299356E+0 2.999154E+0 3.599630E+0 8.282828E-9 3.299374E+0 2.999172E+0 3.599652E+0 8.383838E-9 3.299387E+0 2.999191E+0 3.599682E+0 8.484848E-9 3.299400E+0 2.999203E+0 3.599714E+0 8.585859E-9 3.299413E+0 2.999211E+0 3.599746E+0 8.686869E-9 3.299426E+0 2.999219E+0 3.599777E+0 8.787879E-9 3.299439E+0 2.999227E+0 3.599776E+0 8.888889E-9 3.299453E+0 2.999235E+0 3.599766E+0 8.989899E-9 3.299467E+0 2.999248E+0 3.599757E+0 9.090909E-9 3.299481E+0 2.999263E+0 3.599747E+0 9.191919E-9 3.299495E+0 2.999278E+0 3.599737E+0 9.292929E-9 3.299509E+0 2.999294E+0 3.599757E+0 9.393939E-9 3.299520E+0 2.999309E+0 3.599782E+0 9.494949E-9 3.299529E+0 2.999319E+0 3.599808E+0 9.595960E-9 3.299539E+0 2.999325E+0 3.599833E+0 9.696970E-9 3.299549E+0 2.999331E+0 3.599859E+0 9.797980E-9 3.299559E+0 2.999337E+0 3.599842E+0 9.898990E-9 3.299571E+0 2.999344E+0 3.599821E+0 1.000000E-8 3.299584E+0 2.999367E+0 3.599799E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -4.291876E-6 -8.652270E-6 -1.535900E-6 2.020202E-10 -2.461333E-6 -7.650555E-6 9.958149E-8 3.030303E-10 -9.456808E-7 -3.902612E-6 2.929436E-7 4.040404E-10 5.699713E-7 -1.546691E-7 4.863057E-7 5.050505E-10 2.023804E-6 3.455013E-6 6.593648E-7 6.060606E-10 2.228879E-6 4.271826E-6 4.315842E-7 7.070707E-10 1.271744E-6 2.489335E-6 0.0 8.080808E-10 3.146089E-7 7.068432E-7 0.0 9.090909E-10 -6.425261E-7 -1.075648E-6 0.0 1.010101E-9 -1.471896E-6 -2.663728E-6 1.274016E-8 1.111111E-9 -1.054789E-6 -2.342337E-6 1.541560E-7 1.212121E-9 0.0 -9.052481E-7 4.089592E-7 1.313131E-9 2.528550E-7 -6.582889E-7 6.637625E-7 1.414141E-9 2.197893E-6 3.102732E-7 9.185657E-7 1.515152E-9 3.874296E-6 1.278835E-6 1.182485E-6 1.616162E-9 3.741882E-6 2.247397E-6 1.507787E-6 1.717172E-9 2.105107E-6 3.215959E-6 1.884139E-6 1.818182E-9 4.683320E-7 4.293008E-6 2.260491E-6 1.919192E-9 -1.168443E-6 5.864272E-6 2.636844E-6 2.020202E-9 -1.575538E-6 7.435536E-6 4.019324E-6 2.121212E-9 4.622380E-6 9.006800E-6 1.151752E-5 2.222222E-9 1.840579E-5 1.057806E-5 3.013475E-5 2.323232E-9 3.981281E-5 1.673720E-5 -1.587197E-4 2.424242E-9 7.127140E-5 3.890712E-5 -1.080755E-3 2.525253E-9 4.888750E-5 6.340619E-5 -2.452061E-3 2.626263E-9 -3.989773E-4 8.874628E-5 -6.466118E-3 2.727273E-9 -2.160525E-3 1.142054E-4 -1.524566E-2 2.828283E-9 -5.617595E-3 3.451900E-5 -2.902564E-2 2.929293E-9 -1.056036E-2 -3.155417E-4 -5.803066E-2 3.030303E-9 -1.862236E-2 -9.579931E-4 -1.365383E-1 3.131313E-9 -3.132147E-2 -2.609320E-3 1.841710E-1 3.232323E-9 -4.488729E-2 -5.278664E-3 1.651780E+0 3.333333E-9 -5.180677E-2 -8.978509E-3 2.899540E+0 3.434343E-9 -8.702136E-2 -1.400149E-2 3.088792E+0 3.535354E-9 -1.165613E-1 -2.027410E-2 3.134407E+0 3.636364E-9 1.926710E-1 -2.837057E-2 3.144873E+0 3.737374E-9 1.044896E+0 -3.937554E-2 3.149354E+0 3.838384E-9 1.964266E+0 -4.098188E-2 3.153079E+0 3.939394E-9 2.488804E+0 -2.757588E-2 3.155058E+0 4.040404E-9 2.611012E+0 -2.939216E-2 3.155200E+0 4.141414E-9 2.660692E+0 -5.517140E-2 3.155343E+0 4.242424E-9 2.681173E+0 -9.238518E-2 3.155485E+0 4.343434E-9 2.688421E+0 -9.374672E-2 3.155705E+0 4.444444E-9 2.693334E+0 7.214078E-2 3.156287E+0 4.545455E-9 2.697842E+0 4.752026E-1 3.157201E+0 4.646465E-9 2.700204E+0 9.910309E-1 3.158114E+0 4.747475E-9 2.700625E+0 1.464750E+0 3.159028E+0 4.848485E-9 2.701047E+0 1.798248E+0 3.159872E+0 4.949495E-9 2.701468E+0 1.976890E+0 3.160408E+0 5.050505E-9 2.701917E+0 2.085434E+0 3.160704E+0 5.151515E-9 2.702505E+0 2.142805E+0 3.161000E+0 5.252525E-9 2.703200E+0 2.159436E+0 3.161295E+0 5.353535E-9 2.703895E+0 2.171269E+0 3.161613E+0 5.454545E-9 2.704591E+0 2.179848E+0 3.162026E+0 5.555556E-9 2.705265E+0 2.188428E+0 3.162502E+0 5.656566E-9 2.705835E+0 2.197007E+0 3.162978E+0 5.757576E-9 2.706337E+0 2.201576E+0 3.163454E+0 5.858586E-9 2.706839E+0 2.202520E+0 3.163900E+0 5.959596E-9 2.707341E+0 2.203030E+0 3.164224E+0 6.060606E-9 2.707838E+0 2.203540E+0 3.164478E+0 6.161616E-9 2.708311E+0 2.204049E+0 3.164733E+0 6.262626E-9 2.708772E+0 2.204512E+0 3.164987E+0 6.363636E-9 2.709233E+0 2.204940E+0 3.165246E+0 6.464646E-9 2.709694E+0 2.205363E+0 3.165518E+0 6.565657E-9 2.710147E+0 2.205786E+0 3.165797E+0 6.666667E-9 2.710565E+0 2.206209E+0 3.166076E+0 6.767677E-9 2.710968E+0 2.206658E+0 3.166355E+0 6.868687E-9 2.711371E+0 2.207124E+0 3.166619E+0 6.969697E-9 2.711774E+0 2.207591E+0 3.166827E+0 7.070707E-9 2.712168E+0 2.208058E+0 3.167013E+0 7.171717E-9 2.712526E+0 2.208526E+0 3.167199E+0 7.272727E-9 2.712871E+0 2.208923E+0 3.167386E+0 7.373737E-9 2.713215E+0 2.209282E+0 3.167570E+0 7.474747E-9 2.713560E+0 2.209637E+0 3.167747E+0 7.575758E-9 2.713899E+0 2.209993E+0 3.167922E+0 7.676768E-9 2.714216E+0 2.210348E+0 3.168097E+0 7.777778E-9 2.714527E+0 2.210726E+0 3.168272E+0 7.878788E-9 2.714838E+0 2.211115E+0 3.168438E+0 7.979798E-9 2.715149E+0 2.211504E+0 3.168575E+0 8.080808E-9 2.715452E+0 2.211894E+0 3.168705E+0 8.181818E-9 2.715723E+0 2.212284E+0 3.168835E+0 8.282828E-9 2.715988E+0 2.212613E+0 3.168965E+0 8.383838E-9 2.716252E+0 2.212920E+0 3.169091E+0 8.484848E-9 2.716517E+0 2.213226E+0 3.169207E+0 8.585859E-9 2.716777E+0 2.213531E+0 3.169320E+0 8.686869E-9 2.717020E+0 2.213836E+0 3.169434E+0 8.787879E-9 2.717260E+0 2.214157E+0 3.169547E+0 8.888889E-9 2.717500E+0 2.214482E+0 3.169655E+0 8.989899E-9 2.717740E+0 2.214808E+0 3.169747E+0 9.090909E-9 2.717974E+0 2.215133E+0 3.169836E+0 9.191919E-9 2.718181E+0 2.215459E+0 3.169925E+0 9.292929E-9 2.718386E+0 2.215733E+0 3.170014E+0 9.393939E-9 2.718590E+0 2.215996E+0 3.170100E+0 9.494949E-9 2.718795E+0 2.216258E+0 3.170175E+0 9.595960E-9 2.718996E+0 2.216520E+0 3.170250E+0 9.696970E-9 2.719186E+0 2.216782E+0 3.170325E+0 9.797980E-9 2.719375E+0 2.217067E+0 3.170399E+0 9.898990E-9 2.719564E+0 2.217357E+0 3.170472E+0 1.000000E-8 2.719753E+0 2.217648E+0 3.170540E+0 | |[End data_o | |====================================================================== [End]