|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ132 | TinyLogic(tm) UHS Dual 2-Input NAND Gate | with Schmitt Trigger Inputs | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz132k8x_230.ibs | [File Rev] 1.0 | [Date] 3/12.01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz132 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.39 Vinl=.78 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .78 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -2.138909E-4 -1.696402E-4 -2.791641E-4 -2.400000E+0 -2.004005E-4 -1.590525E-4 -2.612127E-4 -2.300000E+0 -1.869281E-4 -1.484814E-4 -2.432809E-4 -2.200000E+0 -1.734765E-4 -1.379294E-4 -2.253716E-4 -2.100000E+0 -1.600488E-4 -1.273992E-4 -2.074885E-4 -2.000000E+0 -1.466489E-4 -1.168946E-4 -1.896361E-4 -1.900000E+0 -1.332822E-4 -1.064200E-4 -1.718204E-4 -1.800000E+0 -1.199551E-4 -9.598149E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 0.0 0.0 0.0 0.0 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 1.900000E+0 1.900003E-12 1.900624E-12 1.900000E-12 2.000000E+0 2.000003E-12 2.000624E-12 2.000000E-12 2.100000E+0 2.100003E-12 2.100624E-12 2.100000E-12 2.200000E+0 2.200003E-12 2.200624E-12 2.200000E-12 2.300000E+0 2.300003E-12 2.300624E-12 2.300000E-12 2.400000E+0 2.400003E-12 2.400624E-12 2.400000E-12 2.500000E+0 2.500003E-12 2.500624E-12 2.500000E-12 | [POWER Clamp] 0.0 2.500003E-12 2.300624E-12 2.700000E-12 -1.000000E-1 2.600003E-12 2.400624E-12 2.800000E-12 -2.000000E-1 2.700003E-12 2.500624E-12 2.900000E-12 -3.000000E-1 2.800003E-12 2.600624E-12 3.000000E-12 -4.000000E-1 2.900003E-12 2.700624E-12 3.100000E-12 -5.000000E-1 3.000003E-12 2.800624E-12 3.200000E-12 -6.000000E-1 3.100003E-12 2.900624E-12 3.300000E-12 -7.000000E-1 3.200003E-12 3.000624E-12 3.400000E-12 -8.000000E-1 3.300003E-12 3.100624E-12 3.500000E-12 -9.000000E-1 3.400003E-12 3.200624E-12 3.600000E-12 -1.000000E+0 3.500003E-12 3.300624E-12 3.700000E-12 -1.100000E+0 3.600003E-12 3.400624E-12 3.800000E-12 -1.200000E+0 3.700003E-12 3.500624E-12 3.900000E-12 -1.300000E+0 3.800003E-12 3.600624E-12 4.000000E-12 -1.400000E+0 3.900003E-12 3.700624E-12 4.100000E-12 -1.500000E+0 4.000003E-12 3.800624E-12 4.200000E-12 -1.600000E+0 4.100003E-12 3.900624E-12 4.300000E-12 -1.700000E+0 4.200003E-12 4.000624E-12 4.400000E-12 -1.800000E+0 4.300003E-12 4.100624E-12 4.500000E-12 -1.900000E+0 4.400003E-12 4.200624E-12 4.600000E-12 -2.000000E+0 4.500003E-12 4.300624E-12 4.700000E-12 -2.100000E+0 4.600003E-12 4.403291E-12 4.800000E-12 -2.200000E+0 4.700007E-12 4.555089E-12 4.900000E-12 -2.300000E+0 4.800200E-12 5.521989E-12 5.000000E-12 -2.400000E+0 4.905899E-12 2.013067E-11 5.100000E-12 -2.500000E+0 5.174063E-12 2.630369E-10 5.200001E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 2.492953E-1 1.726643E-1 3.400485E-1 -2.400000E+0 2.464030E-1 1.706790E-1 3.276162E-1 -2.300000E+0 2.374540E-1 1.705022E-1 3.144268E-1 -2.200000E+0 2.267455E-1 1.649261E-1 3.010756E-1 -2.100000E+0 2.157065E-1 1.569399E-1 2.876141E-1 -2.000000E+0 2.046356E-1 1.483623E-1 2.740658E-1 -1.900000E+0 1.935661E-1 1.397712E-1 2.604458E-1 -1.800000E+0 1.825176E-1 1.312388E-1 2.467661E-1 -1.700000E+0 1.715047E-1 1.227841E-1 2.330376E-1 -1.600000E+0 1.605403E-1 1.144200E-1 2.192708E-1 -1.500000E+0 1.496363E-1 1.061575E-1 2.054775E-1 -1.400000E+0 1.388043E-1 9.800633E-2 1.916701E-1 -1.300000E+0 1.280568E-1 8.997561E-2 1.778630E-1 -1.200000E+0 1.174069E-1 8.207438E-2 1.640727E-1 -1.100000E+0 1.068691E-1 7.431224E-2 1.503186E-1 -1.000000E+0 9.645858E-2 6.669968E-2 1.366237E-1 -9.000000E-1 8.619311E-2 5.924855E-2 1.230193E-1 -8.000000E-1 7.608867E-2 5.197317E-2 1.094271E-1 -7.000000E-1 6.608088E-2 4.486795E-2 9.566397E-2 -6.000000E-1 5.609711E-2 3.789509E-2 8.175007E-2 -5.000000E-1 4.611314E-2 3.103332E-2 6.783470E-2 -4.000000E-1 3.628825E-2 2.426638E-2 5.396352E-2 -3.000000E-1 2.670669E-2 1.769620E-2 4.018225E-2 -2.000000E-1 1.742180E-2 1.142574E-2 2.654641E-2 -1.000000E-1 8.495057E-3 5.508237E-3 1.312410E-2 0.0 4.321343E-11 2.873004E-10 4.135536E-11 1.000000E-1 -7.950281E-3 -5.077623E-3 -1.246169E-2 2.000000E-1 -1.530257E-2 -9.747442E-3 -2.397509E-2 3.000000E-1 -2.206192E-2 -1.401149E-2 -3.455747E-2 4.000000E-1 -2.823348E-2 -1.787187E-2 -4.422597E-2 5.000000E-1 -3.382249E-2 -2.133082E-2 -5.299767E-2 6.000000E-1 -3.883438E-2 -2.439080E-2 -6.088972E-2 7.000000E-1 -4.327501E-2 -2.705471E-2 -6.791955E-2 8.000000E-1 -4.715096E-2 -2.932631E-2 -7.410540E-2 9.000000E-1 -5.047039E-2 -3.121122E-2 -7.946731E-2 1.000000E+0 -5.324466E-2 -3.271905E-2 -8.402941E-2 1.100000E+0 -5.549217E-2 -3.386832E-2 -8.782504E-2 1.200000E+0 -5.724633E-2 -3.469556E-2 -9.090715E-2 1.300000E+0 -5.856844E-2 -3.526475E-2 -9.336422E-2 1.400000E+0 -5.955563E-2 -3.566013E-2 -9.532668E-2 1.500000E+0 -6.032181E-2 -3.595733E-2 -9.693880E-2 1.600000E+0 -6.095967E-2 -3.620408E-2 -9.831519E-2 1.700000E+0 -6.152490E-2 -3.642456E-2 -9.952764E-2 1.800000E+0 -6.204583E-2 -3.663012E-2 -1.006178E-1 1.900000E+0 -6.253646E-2 -3.682620E-2 -1.016111E-1 2.000000E+0 -6.300404E-2 -3.701553E-2 -1.025243E-1 2.100000E+0 -6.345268E-2 -3.719963E-2 -1.033696E-1 2.200000E+0 -6.388495E-2 -3.737937E-2 -1.041564E-1 2.300000E+0 -6.430262E-2 -3.755531E-2 -1.048921E-1 2.400000E+0 -6.470700E-2 -3.772783E-2 -1.055829E-1 2.500000E+0 -6.509914E-2 -3.789731E-2 -1.062338E-1 2.600000E+0 -6.547990E-2 -3.806565E-2 -1.068492E-1 2.700000E+0 -6.585003E-2 -3.825189E-2 -1.074327E-1 2.800000E+0 -6.621060E-2 -3.860018E-2 -1.079876E-1 2.900000E+0 -6.656942E-2 -3.963404E-2 -1.085167E-1 3.000000E+0 -6.701035E-2 -4.414141E-2 -1.090223E-1 3.100000E+0 -6.798413E-2 -1.007500E-1 -1.095090E-1 3.200000E+0 -7.010346E-2 -4.042372E-1 -1.100282E-1 3.300000E+0 -7.824769E-2 -9.132075E-1 -1.110475E-1 3.400000E+0 -2.048683E-1 -1.500782E+0 -1.134434E-1 3.500000E+0 -6.313984E-1 -2.123051E+0 -1.171519E-1 3.600000E+0 -1.190715E+0 -2.764086E+0 -1.321307E-1 3.700000E+0 -1.796011E+0 -3.416691E+0 -3.780878E-1 3.800000E+0 -2.422831E+0 -4.077144E+0 -9.006107E-1 3.900000E+0 -3.061860E+0 -4.743200E+0 -1.497078E+0 4.000000E+0 -3.708751E+0 -5.413464E+0 -2.120035E+0 4.100000E+0 -4.361050E+0 -6.086998E+0 -2.756149E+0 4.200000E+0 -5.017307E+0 -6.763144E+0 -3.400126E+0 4.300000E+0 -5.676579E+0 -7.441423E+0 -4.049243E+0 4.400000E+0 -6.338223E+0 -8.121476E+0 -4.701996E+0 4.500000E+0 -7.001779E+0 -8.803026E+0 -5.357452E+0 4.600000E+0 -7.666911E+0 -9.485857E+0 -6.014994E+0 4.700000E+0 -8.333360E+0 -1.016979E+1 -6.674193E+0 4.800000E+0 -9.000930E+0 -1.085470E+1 -7.334741E+0 4.900000E+0 -9.669461E+0 -1.154046E+1 -7.996407E+0 5.000000E+0 -1.033883E+1 -1.222697E+1 -8.659014E+0 | [Pulldown] -2.500000E+0 -1.026823E+1 -1.081496E+1 -9.871820E+0 -2.400000E+0 -9.599236E+0 -1.013028E+1 -9.208167E+0 -2.300000E+0 -8.931094E+0 -9.446579E+0 -8.545234E+0 -2.200000E+0 -8.263939E+0 -8.764004E+0 -7.883137E+0 -2.100000E+0 -7.597935E+0 -8.082730E+0 -7.222023E+0 -2.000000E+0 -6.933288E+0 -7.402979E+0 -6.562080E+0 -1.900000E+0 -6.270266E+0 -6.725036E+0 -5.903555E+0 -1.800000E+0 -5.609224E+0 -6.049269E+0 -5.246781E+0 -1.700000E+0 -4.950645E+0 -5.376173E+0 -4.592225E+0 -1.600000E+0 -4.295209E+0 -4.706430E+0 -3.940564E+0 -1.500000E+0 -3.643922E+0 -4.041011E+0 -3.292838E+0 -1.400000E+0 -2.998346E+0 -3.381375E+0 -2.650749E+0 -1.300000E+0 -2.361155E+0 -2.729880E+0 -2.017467E+0 -1.200000E+0 -1.737174E+0 -2.090470E+0 -1.399392E+0 -1.100000E+0 -1.137022E+0 -1.470865E+0 -8.137333E-1 -1.000000E+0 -5.897416E-1 -8.884452E-1 -3.286226E-1 -9.000000E-1 -1.998923E-1 -3.920084E-1 -1.629666E-1 -8.000000E-1 -1.036779E-1 -1.145770E-1 -1.456447E-1 -7.000000E-1 -8.945352E-2 -6.398366E-2 -1.309433E-1 -6.000000E-1 -7.776412E-2 -5.331968E-2 -1.152904E-1 -5.000000E-1 -6.570224E-2 -4.449770E-2 -9.866051E-2 -4.000000E-1 -5.322826E-2 -3.561921E-2 -8.104139E-2 -3.000000E-1 -4.037169E-2 -2.665576E-2 -6.240722E-2 -2.000000E-1 -2.717330E-2 -1.766984E-2 -4.272074E-2 -1.000000E-1 -1.368944E-2 -8.746875E-3 -2.193571E-2 0.0 -1.713857E-12 -5.586134E-11 -3.510000E-11 1.000000E-1 1.295850E-2 8.129914E-3 2.109010E-2 2.000000E-1 2.440239E-2 1.533572E-2 3.949039E-2 3.000000E-1 3.444707E-2 2.167428E-2 5.545415E-2 4.000000E-1 4.319535E-2 2.719796E-2 6.919612E-2 5.000000E-1 5.073741E-2 3.195487E-2 8.089128E-2 6.000000E-1 5.715050E-2 3.598921E-2 9.067326E-2 7.000000E-1 6.249907E-2 3.934222E-2 9.863846E-2 8.000000E-1 6.683882E-2 4.205487E-2 1.048723E-1 9.000000E-1 7.023155E-2 4.417500E-2 1.095126E-1 1.000000E+0 7.277304E-2 4.576922E-2 1.128111E-1 1.100000E+0 7.461138E-2 4.693023E-2 1.151051E-1 1.200000E+0 7.592449E-2 4.776547E-2 1.167154E-1 1.300000E+0 7.687455E-2 4.837325E-2 1.178814E-1 1.400000E+0 7.758262E-2 4.882809E-2 1.187597E-1 1.500000E+0 7.812970E-2 4.918057E-2 1.194481E-1 1.600000E+0 7.856778E-2 4.946344E-2 1.200074E-1 1.700000E+0 7.893018E-2 4.969783E-2 1.204762E-1 1.800000E+0 7.923854E-2 4.989754E-2 1.208796E-1 1.900000E+0 7.950733E-2 5.007179E-2 1.212346E-1 2.000000E+0 7.974642E-2 5.022690E-2 1.215528E-1 2.100000E+0 7.996273E-2 5.036733E-2 1.218427E-1 2.200000E+0 8.016126E-2 5.049627E-2 1.221100E-1 2.300000E+0 8.034566E-2 5.061607E-2 1.223595E-1 2.400000E+0 8.051865E-2 5.072849E-2 1.225943E-1 2.500000E+0 8.068234E-2 5.083488E-2 1.228171E-1 2.600000E+0 8.083834E-2 5.093634E-2 1.230301E-1 2.700000E+0 8.098793E-2 5.103501E-2 1.232347E-1 2.800000E+0 8.113219E-2 5.114335E-2 1.234325E-1 2.900000E+0 8.127202E-2 5.127062E-2 1.236248E-1 3.000000E+0 8.140867E-2 5.141486E-2 1.238128E-1 3.100000E+0 8.155421E-2 5.165119E-2 1.239981E-1 3.200000E+0 8.173679E-2 5.221585E-2 1.241824E-1 3.300000E+0 8.195457E-2 5.311029E-2 1.243678E-1 3.400000E+0 8.245278E-2 5.420277E-2 1.245617E-1 3.500000E+0 8.358103E-2 5.540174E-2 1.248206E-1 3.600000E+0 8.513776E-2 5.664071E-2 1.251629E-1 3.700000E+0 8.695846E-2 5.786752E-2 1.262195E-1 3.800000E+0 8.893077E-2 5.903926E-2 1.282933E-1 3.900000E+0 9.096956E-2 6.011830E-2 1.309909E-1 4.000000E+0 9.300831E-2 6.106846E-2 1.340832E-1 4.100000E+0 9.499278E-2 6.185063E-2 1.374156E-1 4.200000E+0 9.687578E-2 6.241646E-2 1.408798E-1 4.300000E+0 9.861176E-2 6.269684E-2 1.443975E-1 4.400000E+0 1.001505E-1 6.257257E-2 1.479095E-1 4.500000E+0 1.014276E-1 6.174226E-2 1.513682E-1 4.600000E+0 1.023464E-1 5.913064E-2 1.547301E-1 4.700000E+0 1.027316E-1 5.769136E-2 1.579488E-1 4.800000E+0 1.021520E-1 5.642628E-2 1.609643E-1 4.900000E+0 9.885257E-2 5.609733E-2 1.636831E-1 5.000000E+0 9.532515E-2 5.637598E-2 1.659290E-1 | [Ramp] dV/dt_r 1.218E+0/2.623E-10 9.311E-1/4.971E-10 1.477E+0/1.589E-10 dV/dt_f 1.266E+0/1.173E-9 1.023E+0/2.228E-9 1.463E+0/7.509E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.499999E+0 2.300000E+0 2.699999E+0 4.040404E-10 2.500000E+0 2.299999E+0 2.700001E+0 6.060606E-10 2.500000E+0 2.299999E+0 2.700001E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.699999E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.699999E+0 1.414141E-9 2.500000E+0 2.299999E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.299999E+0 2.700001E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.699999E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.499999E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.499999E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.500000E+0 2.300001E+0 2.700000E+0 4.040404E-9 2.500000E+0 2.300001E+0 2.700000E+0 4.242424E-9 2.499999E+0 2.300001E+0 2.700000E+0 4.444444E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.500001E+0 2.300000E+0 2.699999E+0 4.848485E-9 2.500000E+0 2.299999E+0 2.699998E+0 5.050505E-9 2.499998E+0 2.299999E+0 2.699989E+0 5.252525E-9 2.499993E+0 2.299998E+0 2.699960E+0 5.454545E-9 2.499971E+0 2.299993E+0 2.699987E+0 5.656566E-9 2.499946E+0 2.299984E+0 2.700479E+0 5.858586E-9 2.499922E+0 2.299973E+0 2.689974E+0 6.060606E-9 2.500157E+0 2.299958E+0 2.665476E+0 6.262626E-9 2.500778E+0 2.299921E+0 2.651528E+0 6.464646E-9 2.499807E+0 2.299894E+0 2.548100E+0 6.666667E-9 2.491247E+0 2.300111E+0 2.325821E+0 6.868687E-9 2.477627E+0 2.300426E+0 1.791047E+0 7.070707E-9 2.461869E+0 2.300644E+0 1.348338E+0 7.272727E-9 2.451753E+0 2.300709E+0 1.039603E+0 7.474747E-9 2.411859E+0 2.300118E+0 8.005150E-1 7.676768E-9 2.312069E+0 2.297573E+0 6.587230E-1 7.878788E-9 2.186363E+0 2.292201E+0 5.186772E-1 8.080808E-9 1.985764E+0 2.284582E+0 4.536002E-1 8.282828E-9 1.672928E+0 2.272783E+0 4.193640E-1 8.484848E-9 1.371341E+0 2.259742E+0 3.904734E-1 8.686869E-9 1.153976E+0 2.247036E+0 3.701682E-1 8.888889E-9 1.004903E+0 2.228871E+0 3.539498E-1 9.090909E-9 8.725695E-1 2.203450E+0 3.391710E-1 9.292929E-9 7.754289E-1 2.165862E+0 3.292067E-1 9.494949E-9 7.033833E-1 2.107126E+0 3.193863E-1 9.696970E-9 6.360159E-1 2.034322E+0 3.120189E-1 9.898990E-9 6.025157E-1 1.961382E+0 3.055703E-1 1.010101E-8 5.694718E-1 1.816343E+0 2.996194E-1 1.030303E-8 5.453647E-1 1.660650E+0 2.951419E-1 1.050505E-8 5.264604E-1 1.511410E+0 2.906804E-1 1.070707E-8 5.085999E-1 1.372005E+0 2.871886E-1 1.090909E-8 4.962707E-1 1.234769E+0 2.839996E-1 1.111111E-8 4.839913E-1 1.152420E+0 2.810628E-1 1.131313E-8 4.740894E-1 1.077303E+0 2.787075E-1 1.151515E-8 4.653830E-1 1.011611E+0 2.763750E-1 1.171717E-8 4.571895E-1 9.576118E-1 2.745013E-1 1.191919E-8 4.509399E-1 9.047952E-1 2.727556E-1 1.212121E-8 4.447296E-1 8.657297E-1 2.711552E-1 1.232323E-8 4.395363E-1 8.283234E-1 2.698215E-1 1.252525E-8 4.347798E-1 7.972331E-1 2.685082E-1 1.272727E-8 4.303323E-1 7.725542E-1 2.674397E-1 1.292929E-8 4.267700E-1 7.487647E-1 2.664314E-1 1.313131E-8 4.232365E-1 7.315485E-1 2.655120E-1 1.333333E-8 4.202286E-1 7.150480E-1 2.647246E-1 1.353535E-8 4.174104E-1 7.009775E-1 2.639537E-1 1.373737E-8 4.147973E-1 6.889254E-1 2.633235E-1 1.393939E-8 4.126434E-1 6.773600E-1 2.627233E-1 1.414141E-8 4.105104E-1 6.683858E-1 2.621789E-1 1.434343E-8 4.086760E-1 6.596612E-1 2.617021E-1 1.454545E-8 4.069304E-1 6.520452E-1 2.612380E-1 1.474747E-8 4.053277E-1 6.451798E-1 2.608590E-1 1.494949E-8 4.039805E-1 6.386090E-1 2.604952E-1 1.515152E-8 4.026483E-1 6.332462E-1 2.601669E-1 1.535354E-8 4.014950E-1 6.279837E-1 2.598737E-1 1.555556E-8 4.003842E-1 6.233467E-1 2.595902E-1 1.575758E-8 3.993758E-1 6.190521E-1 2.593596E-1 1.595960E-8 3.985154E-1 6.149569E-1 2.591368E-1 1.616162E-8 3.976658E-1 6.115183E-1 2.589363E-1 1.636364E-8 3.969264E-1 6.081247E-1 2.587541E-1 1.656566E-8 3.962071E-1 6.051310E-1 2.585791E-1 1.676768E-8 3.955626E-1 6.023117E-1 2.584383E-1 1.696970E-8 3.950062E-1 5.996344E-1 2.583014E-1 1.717172E-8 3.944573E-1 5.973432E-1 2.581779E-1 1.737374E-8 3.939765E-1 5.950726E-1 2.580633E-1 1.757576E-8 3.935047E-1 5.930754E-1 2.579544E-1 1.777778E-8 3.930886E-1 5.911711E-1 2.578682E-1 1.797980E-8 3.927263E-1 5.893708E-1 2.577839E-1 1.818182E-8 3.923691E-1 5.878087E-1 2.577073E-1 1.838384E-8 3.920536E-1 5.862553E-1 2.576349E-1 1.858586E-8 3.917415E-1 5.848956E-1 2.575667E-1 1.878788E-8 3.914710E-1 5.835854E-1 2.575137E-1 1.898990E-8 3.912334E-1 5.823526E-1 2.574613E-1 1.919192E-8 3.909993E-1 5.812714E-1 2.574134E-1 1.939394E-8 3.907908E-1 5.801930E-1 2.573673E-1 1.959596E-8 3.905832E-1 5.792556E-1 2.573245E-1 1.979798E-8 3.904059E-1 5.783439E-1 2.572920E-1 2.000000E-8 3.902480E-1 5.774693E-1 2.572596E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.912342E+0 1.483345E+0 2.284084E+0 2.020202E-10 1.912341E+0 1.483345E+0 2.284083E+0 4.040404E-10 1.912342E+0 1.483344E+0 2.284084E+0 6.060606E-10 1.912342E+0 1.483343E+0 2.284085E+0 8.080808E-10 1.912342E+0 1.483344E+0 2.284084E+0 1.010101E-9 1.912342E+0 1.483346E+0 2.284082E+0 1.212121E-9 1.912342E+0 1.483345E+0 2.284083E+0 1.414141E-9 1.912342E+0 1.483344E+0 2.284084E+0 1.616162E-9 1.912342E+0 1.483344E+0 2.284085E+0 1.818182E-9 1.912342E+0 1.483344E+0 2.284084E+0 2.020202E-9 1.912342E+0 1.483345E+0 2.284083E+0 2.222222E-9 1.912342E+0 1.483345E+0 2.284083E+0 2.424242E-9 1.912341E+0 1.483345E+0 2.284083E+0 2.626263E-9 1.912341E+0 1.483345E+0 2.284084E+0 2.828283E-9 1.912341E+0 1.483345E+0 2.284084E+0 3.030303E-9 1.912342E+0 1.483345E+0 2.284083E+0 3.232323E-9 1.912342E+0 1.483344E+0 2.284083E+0 3.434343E-9 1.912342E+0 1.483344E+0 2.284083E+0 3.636364E-9 1.912342E+0 1.483345E+0 2.284083E+0 3.838384E-9 1.912342E+0 1.483345E+0 2.284084E+0 4.040404E-9 1.912342E+0 1.483345E+0 2.284084E+0 4.242424E-9 1.912341E+0 1.483345E+0 2.284084E+0 4.444444E-9 1.912342E+0 1.483345E+0 2.284083E+0 4.646465E-9 1.912343E+0 1.483344E+0 2.284083E+0 4.848485E-9 1.912342E+0 1.483343E+0 2.284081E+0 5.050505E-9 1.912339E+0 1.483343E+0 2.284070E+0 5.252525E-9 1.912333E+0 1.483342E+0 2.284032E+0 5.454545E-9 1.912307E+0 1.483336E+0 2.284029E+0 5.656566E-9 1.912274E+0 1.483324E+0 2.284601E+0 5.858586E-9 1.912230E+0 1.483308E+0 2.273987E+0 6.060606E-9 1.912413E+0 1.483289E+0 2.243363E+0 6.262626E-9 1.913059E+0 1.483239E+0 2.152435E+0 6.464646E-9 1.912433E+0 1.483159E+0 1.656106E+0 6.666667E-9 1.904167E+0 1.483278E+0 7.460992E-1 6.868687E-9 1.891542E+0 1.483557E+0 1.487783E-1 7.070707E-9 1.864553E+0 1.483817E+0 1.454365E-2 7.272727E-9 1.806515E+0 1.484116E+0 1.246310E-2 7.474747E-9 1.562211E+0 1.483918E+0 4.729427E-3 7.676768E-9 1.088032E+0 1.481622E+0 1.027560E-3 7.878788E-9 5.770242E-1 1.476290E+0 3.562575E-3 8.080808E-9 1.907610E-1 1.469005E+0 2.341296E-3 8.282828E-9 7.149816E-2 1.456802E+0 1.232488E-3 8.484848E-9 1.717496E-2 1.442683E+0 1.344934E-3 8.686869E-9 1.029539E-2 1.406035E+0 1.150833E-3 8.888889E-9 7.419383E-3 1.280232E+0 8.108109E-4 9.090909E-9 4.832641E-3 1.094690E+0 5.751004E-4 9.292929E-9 3.747000E-3 8.446852E-1 6.882531E-4 9.494949E-9 2.720700E-3 5.928167E-1 8.118370E-4 9.696970E-9 2.071061E-3 3.993872E-1 6.752080E-4 9.898990E-9 1.668630E-3 2.065230E-1 4.411109E-4 1.010101E-8 1.298423E-3 1.284548E-1 2.973272E-4 1.030303E-8 1.146277E-3 6.735080E-2 4.209071E-4 1.050505E-8 9.945033E-4 2.379932E-2 5.406512E-4 1.070707E-8 8.808822E-4 1.343827E-2 4.294744E-4 1.090909E-8 7.882340E-4 9.643248E-3 2.461828E-4 1.111111E-8 7.015721E-4 5.900447E-3 1.537637E-4 1.131313E-8 6.424133E-4 4.649887E-3 2.708770E-4 1.151515E-8 5.835537E-4 4.652569E-3 3.779310E-4 1.171717E-8 5.353253E-4 4.380921E-3 2.831307E-4 1.191919E-8 4.921233E-4 3.069447E-3 1.319989E-4 1.212121E-8 4.507665E-4 1.798278E-3 7.253313E-5 1.232323E-8 4.156310E-4 1.573100E-3 1.814467E-4 1.252525E-8 3.808020E-4 1.797028E-3 2.755250E-4 1.272727E-8 3.527513E-4 1.809693E-3 1.909875E-4 1.292929E-8 3.274217E-4 1.217146E-3 6.253769E-5 1.313131E-8 3.028428E-4 6.568299E-4 2.616714E-5 1.333333E-8 2.802065E-4 6.839464E-4 1.264856E-4 1.353535E-8 2.578631E-4 9.231625E-4 2.082870E-4 1.373737E-8 2.403137E-4 9.816066E-4 1.308417E-4 1.393939E-8 2.243707E-4 6.353262E-4 1.953653E-5 1.414141E-8 2.087349E-4 3.166742E-4 1.732252E-7 1.434343E-8 1.937261E-4 3.922334E-4 9.205448E-5 1.454545E-8 1.789808E-4 5.850451E-4 1.626071E-4 1.474747E-8 1.677060E-4 6.251805E-4 9.049470E-5 1.494949E-8 1.573793E-4 3.924136E-4 -7.212070E-6 1.515152E-8 1.471167E-4 1.838055E-4 -1.366540E-5 1.535354E-8 1.369592E-4 2.617875E-4 7.022670E-5 1.555556E-8 1.270263E-4 4.079827E-4 1.306511E-4 1.575758E-8 1.195968E-4 4.265140E-4 6.264310E-5 1.595960E-8 1.127063E-4 2.603816E-4 -2.413907E-5 1.616162E-8 1.057880E-4 1.153058E-4 -2.053418E-5 1.636364E-8 9.883242E-5 1.859737E-4 5.628015E-5 1.656566E-8 9.206263E-5 2.959933E-4 1.079954E-4 1.676768E-8 8.710185E-5 2.997521E-4 4.348257E-5 1.696970E-8 8.243257E-5 1.781407E-4 -3.415901E-5 1.717172E-8 7.755506E-5 7.471507E-5 -2.287285E-5 1.737374E-8 7.245086E-5 1.364981E-4 4.708347E-5 1.757576E-8 6.755992E-5 2.197967E-4 9.081048E-5 1.777778E-8 6.452580E-5 2.145599E-4 2.927048E-5 1.797980E-8 6.169641E-5 1.238332E-4 -4.066289E-5 1.818182E-8 5.831295E-5 4.875842E-5 -2.307826E-5 1.838384E-8 5.443566E-5 1.021838E-4 4.111556E-5 1.858586E-8 5.078801E-5 1.660438E-4 7.824934E-5 1.878788E-8 4.895855E-5 1.558479E-4 1.955872E-5 1.898990E-8 4.724256E-5 8.716937E-5 -4.358885E-5 1.919192E-8 4.438847E-5 3.193251E-5 -2.148767E-5 1.939394E-8 4.070601E-5 7.787718E-5 3.671530E-5 1.959596E-8 3.746982E-5 1.273669E-4 6.610736E-5 1.979798E-8 3.748905E-5 1.003591E-4 4.214325E-6 2.000000E-8 3.756465E-5 2.418549E-5 -5.889180E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 3.882832E-1 5.657298E-1 2.569232E-1 2.020202E-10 3.882860E-1 5.657372E-1 2.569234E-1 4.040404E-10 3.882874E-1 5.657441E-1 2.569223E-1 6.060606E-10 3.882877E-1 5.657480E-1 2.569217E-1 8.080808E-10 3.882853E-1 5.657440E-1 2.569226E-1 1.010101E-9 3.882831E-1 5.657401E-1 2.569234E-1 1.212121E-9 3.882841E-1 5.657375E-1 2.569237E-1 1.414141E-9 3.882861E-1 5.657353E-1 2.569239E-1 1.616162E-9 3.882869E-1 5.657347E-1 2.569239E-1 1.818182E-9 3.882853E-1 5.657376E-1 2.569236E-1 2.020202E-9 3.882838E-1 5.657403E-1 2.569233E-1 2.222222E-9 3.882846E-1 5.657392E-1 2.569235E-1 2.424242E-9 3.882859E-1 5.657372E-1 2.569238E-1 2.626263E-9 3.882866E-1 5.657371E-1 2.569240E-1 2.828283E-9 3.882860E-1 5.657404E-1 2.569238E-1 3.030303E-9 3.882855E-1 5.657433E-1 2.569237E-1 3.232323E-9 3.882861E-1 5.657429E-1 2.569239E-1 3.434343E-9 3.882871E-1 5.657418E-1 2.569243E-1 3.636364E-9 3.882864E-1 5.657418E-1 2.569242E-1 3.838384E-9 3.882869E-1 5.657433E-1 2.569221E-1 4.040404E-9 3.882825E-1 5.657444E-1 2.569205E-1 4.242424E-9 3.882781E-1 5.657423E-1 2.569224E-1 4.444444E-9 3.882753E-1 5.657396E-1 2.569250E-1 4.646465E-9 3.882733E-1 5.657246E-1 2.569283E-1 4.848485E-9 3.882728E-1 5.656959E-1 2.569322E-1 5.050505E-9 3.882773E-1 5.656703E-1 2.569352E-1 5.252525E-9 3.882818E-1 5.656626E-1 2.569319E-1 5.454545E-9 3.882779E-1 5.656578E-1 2.569276E-1 5.656566E-9 3.882715E-1 5.656518E-1 2.569068E-1 5.858586E-9 3.882382E-1 5.656446E-1 2.567877E-1 6.060606E-9 3.880583E-1 5.656005E-1 2.565240E-1 6.262626E-9 3.876970E-1 5.653706E-1 2.562604E-1 6.464646E-9 3.873153E-1 5.651167E-1 2.582402E-1 6.666667E-9 3.891830E-1 5.646231E-1 2.880496E-1 6.868687E-9 3.926964E-1 5.639543E-1 7.380979E-1 7.070707E-9 3.998166E-1 5.633540E-1 1.884551E+0 7.272727E-9 4.408785E-1 5.630488E-1 2.415254E+0 7.474747E-9 6.880563E-1 5.627720E-1 2.583456E+0 7.676768E-9 1.476234E+0 5.663788E-1 2.672241E+0 7.878788E-9 2.293589E+0 5.883746E-1 2.700769E+0 8.080808E-9 2.402584E+0 6.412774E-1 2.698796E+0 8.282828E-9 2.350113E+0 9.131304E-1 2.698731E+0 8.484848E-9 2.393545E+0 1.341106E+0 2.698782E+0 8.686869E-9 2.451203E+0 1.870414E+0 2.698858E+0 8.888889E-9 2.487470E+0 2.238577E+0 2.698945E+0 9.090909E-9 2.494348E+0 2.275402E+0 2.699025E+0 9.292929E-9 2.496987E+0 2.255971E+0 2.699081E+0 9.494949E-9 2.499529E+0 2.216459E+0 2.699137E+0 9.696970E-9 2.499760E+0 2.190413E+0 2.699191E+0 9.898990E-9 2.499124E+0 2.208825E+0 2.699245E+0 1.010101E-8 2.498708E+0 2.238849E+0 2.699296E+0 1.030303E-8 2.498940E+0 2.266425E+0 2.699337E+0 1.050505E-8 2.499170E+0 2.282138E+0 2.699378E+0 1.070707E-8 2.499210E+0 2.290853E+0 2.699416E+0 1.090909E-8 2.499191E+0 2.296975E+0 2.699454E+0 1.111111E-8 2.499190E+0 2.298039E+0 2.699489E+0 1.131313E-8 2.499231E+0 2.298556E+0 2.699517E+0 1.151515E-8 2.499270E+0 2.299067E+0 2.699546E+0 1.171717E-8 2.499298E+0 2.299267E+0 2.699574E+0 1.191919E-8 2.499323E+0 2.299284E+0 2.699601E+0 1.212121E-8 2.499347E+0 2.299300E+0 2.699626E+0 1.232323E-8 2.499372E+0 2.299313E+0 2.699646E+0 1.252525E-8 2.499397E+0 2.299326E+0 2.699666E+0 1.272727E-8 2.499419E+0 2.299341E+0 2.699687E+0 1.292929E-8 2.499440E+0 2.299357E+0 2.699707E+0 1.313131E-8 2.499460E+0 2.299372E+0 2.699725E+0 1.333333E-8 2.499479E+0 2.299384E+0 2.699739E+0 1.353535E-8 2.499498E+0 2.299396E+0 2.699754E+0 1.373737E-8 2.499517E+0 2.299410E+0 2.699768E+0 1.393939E-8 2.499536E+0 2.299425E+0 2.699783E+0 1.414141E-8 2.499553E+0 2.299439E+0 2.699796E+0 1.434343E-8 2.499567E+0 2.299450E+0 2.699807E+0 1.454545E-8 2.499582E+0 2.299460E+0 2.699818E+0 1.474747E-8 2.499597E+0 2.299474E+0 2.699829E+0 1.494949E-8 2.499612E+0 2.299489E+0 2.699839E+0 1.515152E-8 2.499626E+0 2.299501E+0 2.699848E+0 1.535354E-8 2.499640E+0 2.299509E+0 2.699856E+0 1.555556E-8 2.499653E+0 2.299517E+0 2.699865E+0 1.575758E-8 2.499665E+0 2.299529E+0 2.699872E+0 1.595960E-8 2.499677E+0 2.299542E+0 2.699880E+0 1.616162E-8 2.499688E+0 2.299553E+0 2.699886E+0 1.636364E-8 2.499698E+0 2.299560E+0 2.699892E+0 1.656566E-8 2.499708E+0 2.299567E+0 2.699899E+0 1.676768E-8 2.499719E+0 2.299579E+0 2.699905E+0 1.696970E-8 2.499729E+0 2.299591E+0 2.699911E+0 1.717172E-8 2.499739E+0 2.299601E+0 2.699916E+0 1.737374E-8 2.499747E+0 2.299606E+0 2.699920E+0 1.757576E-8 2.499755E+0 2.299611E+0 2.699924E+0 1.777778E-8 2.499764E+0 2.299621E+0 2.699929E+0 1.797980E-8 2.499773E+0 2.299632E+0 2.699934E+0 1.818182E-8 2.499780E+0 2.299640E+0 2.699937E+0 1.838384E-8 2.499787E+0 2.299645E+0 2.699940E+0 1.858586E-8 2.499794E+0 2.299651E+0 2.699943E+0 1.878788E-8 2.499802E+0 2.299660E+0 2.699947E+0 1.898990E-8 2.499810E+0 2.299670E+0 2.699950E+0 1.919192E-8 2.499815E+0 2.299677E+0 2.699953E+0 1.939394E-8 2.499821E+0 2.299681E+0 2.699955E+0 1.959596E-8 2.499826E+0 2.299686E+0 2.699957E+0 1.979798E-8 2.499833E+0 2.299695E+0 2.699960E+0 2.000000E-8 2.499840E+0 2.299703E+0 2.699963E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.370443E-6 -2.995665E-6 0.0 4.040404E-10 1.464153E-8 -7.298757E-7 0.0 6.060606E-10 8.171024E-7 7.215559E-7 0.0 8.080808E-10 1.026416E-7 5.272334E-8 0.0 1.010101E-9 -5.810413E-7 -5.918308E-7 0.0 1.212121E-9 -3.383127E-7 -5.056043E-7 0.0 1.414141E-9 1.783383E-7 -2.032998E-7 0.0 1.616162E-9 4.562124E-7 -7.181413E-8 0.0 1.818182E-9 2.437736E-7 -2.910939E-7 0.0 2.020202E-9 4.195667E-8 -4.884458E-7 0.0 2.222222E-9 0.0 -3.557815E-7 0.0 2.424242E-9 0.0 -1.365017E-7 0.0 2.626263E-9 0.0 -1.140519E-7 0.0 2.828283E-9 0.0 -4.161760E-7 0.0 3.030303E-9 0.0 -6.729815E-7 0.0 3.232323E-9 0.0 -4.750902E-7 0.0 3.434343E-9 0.0 -1.729661E-7 0.0 3.636364E-9 0.0 -1.398820E-7 8.789410E-8 3.838384E-9 6.745631E-8 -4.670914E-7 2.934943E-7 4.040404E-9 4.224895E-7 -7.288589E-7 4.579745E-7 4.242424E-9 7.775227E-7 -4.981763E-7 3.130264E-7 4.444444E-9 8.083534E-7 -1.709669E-7 1.074261E-7 4.646465E-9 7.099566E-7 8.360835E-7 -1.358432E-7 4.848485E-9 2.933107E-7 2.587043E-6 -4.203317E-7 5.050505E-9 -1.131124E-6 3.673890E-6 -5.237757E-7 5.252525E-9 -2.555558E-6 7.627687E-7 4.626673E-7 5.454545E-9 -4.619954E-7 -2.799184E-6 1.626534E-6 5.656566E-9 2.712260E-6 -1.877031E-6 4.112029E-6 5.858586E-9 7.353529E-6 3.061691E-6 1.389578E-5 6.060606E-9 1.784145E-5 8.806741E-6 3.203966E-5 6.262626E-9 3.179818E-5 1.859687E-5 5.018354E-5 6.464646E-9 4.609440E-5 2.891112E-5 -4.545403E-4 6.666667E-9 -1.323503E-4 4.044865E-5 -3.898989E-3 6.868687E-9 -4.518047E-4 5.288114E-5 -2.208774E-2 7.070707E-9 -1.138952E-3 5.567230E-5 -5.147037E-2 7.272727E-9 -4.278411E-3 1.700576E-5 -1.530290E-1 7.474747E-9 -1.228040E-2 -2.565504E-5 1.010751E+0 7.676768E-9 -2.343007E-2 -5.194397E-4 2.170889E+0 7.878788E-9 -3.970242E-3 -2.320288E-3 2.251946E+0 8.080808E-9 -3.267603E-2 -5.329603E-3 2.262039E+0 8.282828E-9 -1.177539E-1 -1.125990E-2 2.263829E+0 8.484848E-9 5.331724E-1 -1.882504E-2 2.265284E+0 8.686869E-9 1.478626E+0 -3.312360E-2 2.266485E+0 8.888889E-9 1.783710E+0 -5.704961E-3 2.267564E+0 9.090909E-9 1.868302E+0 8.407855E-5 2.268617E+0 9.292929E-9 1.877859E+0 -3.001135E-2 2.269583E+0 9.494949E-9 1.881972E+0 -7.291223E-2 2.270546E+0 9.696970E-9 1.884538E+0 -2.606390E-2 2.271378E+0 9.898990E-9 1.886391E+0 3.371859E-1 2.272160E+0 1.010101E-8 1.886690E+0 7.518421E-1 2.272916E+0 1.030303E-8 1.886996E+0 1.122788E+0 2.273592E+0 1.050505E-8 1.888187E+0 1.288356E+0 2.274266E+0 1.070707E-8 1.889564E+0 1.425360E+0 2.274856E+0 1.090909E-8 1.890603E+0 1.439035E+0 2.275420E+0 1.111111E-8 1.891045E+0 1.446359E+0 2.275960E+0 1.131313E-8 1.891512E+0 1.452432E+0 2.276444E+0 1.151515E-8 1.892458E+0 1.454063E+0 2.276925E+0 1.171717E-8 1.893495E+0 1.455661E+0 2.277349E+0 1.191919E-8 1.894274E+0 1.456418E+0 2.277757E+0 1.212121E-8 1.894684E+0 1.456831E+0 2.278145E+0 1.232323E-8 1.895125E+0 1.457315E+0 2.278495E+0 1.252525E-8 1.895884E+0 1.457987E+0 2.278843E+0 1.272727E-8 1.896698E+0 1.458650E+0 2.279150E+0 1.292929E-8 1.897305E+0 1.459145E+0 2.279447E+0 1.313131E-8 1.897669E+0 1.459582E+0 2.279727E+0 1.333333E-8 1.898064E+0 1.460060E+0 2.279983E+0 1.353535E-8 1.898677E+0 1.460622E+0 2.280235E+0 1.373737E-8 1.899324E+0 1.461175E+0 2.280459E+0 1.393939E-8 1.899804E+0 1.461623E+0 2.280676E+0 1.414141E-8 1.900124E+0 1.462039E+0 2.280881E+0 1.434343E-8 1.900472E+0 1.462480E+0 2.281068E+0 1.454545E-8 1.900970E+0 1.462962E+0 2.281253E+0 1.474747E-8 1.901487E+0 1.463438E+0 2.281416E+0 1.494949E-8 1.901871E+0 1.463843E+0 2.281575E+0 1.515152E-8 1.902151E+0 1.464230E+0 2.281724E+0 1.535354E-8 1.902454E+0 1.464630E+0 2.281862E+0 1.555556E-8 1.902859E+0 1.465048E+0 2.281997E+0 1.575758E-8 1.903276E+0 1.465460E+0 2.282116E+0 1.595960E-8 1.903586E+0 1.465822E+0 2.282233E+0 1.616162E-8 1.903827E+0 1.466174E+0 2.282342E+0 1.636364E-8 1.904088E+0 1.466535E+0 2.282444E+0 1.656566E-8 1.904421E+0 1.466905E+0 2.282544E+0 1.676768E-8 1.904760E+0 1.467270E+0 2.282631E+0 1.696970E-8 1.905012E+0 1.467594E+0 2.282717E+0 1.717172E-8 1.905220E+0 1.467913E+0 2.282797E+0 1.737374E-8 1.905444E+0 1.468236E+0 2.282873E+0 1.757576E-8 1.905717E+0 1.468565E+0 2.282947E+0 1.777778E-8 1.905994E+0 1.468888E+0 2.283011E+0 1.797980E-8 1.906200E+0 1.469179E+0 2.283073E+0 1.818182E-8 1.906379E+0 1.469467E+0 2.283132E+0 1.838384E-8 1.906570E+0 1.469757E+0 2.283190E+0 1.858586E-8 1.906795E+0 1.470048E+0 2.283244E+0 1.878788E-8 1.907022E+0 1.470335E+0 2.283290E+0 1.898990E-8 1.907192E+0 1.470598E+0 2.283336E+0 1.919192E-8 1.907345E+0 1.470858E+0 2.283379E+0 1.939394E-8 1.907507E+0 1.471118E+0 2.283422E+0 1.959596E-8 1.907694E+0 1.471377E+0 2.283463E+0 1.979798E-8 1.907880E+0 1.471632E+0 2.283497E+0 2.000000E-8 1.907992E+0 1.471867E+0 2.283531E+0 | |[End data_o | |====================================================================== [End]