|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ132 | TinyLogic(tm) UHS Dual 2-Input NAND Gate | with Schmitt Trigger Inputs | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz132k8x_165.ibs | [File Rev] 1.0 | [Date] 3/12.01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz132 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=.99 Vinl=.53 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .53 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -1.199552E-4 -9.598154E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 2.220446E-16 2.220654E-28 2.258903E-28 2.220446E-28 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 | [POWER Clamp] 0.0 1.800003E-12 1.650624E-12 1.950000E-12 -10.000000E-2 1.900003E-12 1.750624E-12 2.050000E-12 -2.000000E-1 2.000003E-12 1.850624E-12 2.150000E-12 -3.000000E-1 2.100003E-12 1.950624E-12 2.250000E-12 -4.000000E-1 2.200003E-12 2.050624E-12 2.350000E-12 -5.000000E-1 2.300003E-12 2.150624E-12 2.450000E-12 -6.000000E-1 2.400003E-12 2.250624E-12 2.550000E-12 -7.000000E-1 2.500003E-12 2.350624E-12 2.650000E-12 -8.000000E-1 2.600003E-12 2.450624E-12 2.750000E-12 -9.000000E-1 2.700003E-12 2.550624E-12 2.850000E-12 -10.000000E-1 2.800003E-12 2.650624E-12 2.950000E-12 -1.100000E+0 2.900003E-12 2.750624E-12 3.050000E-12 -1.200000E+0 3.000003E-12 2.850624E-12 3.150000E-12 -1.300000E+0 3.100003E-12 2.950624E-12 3.250000E-12 -1.400000E+0 3.200003E-12 3.050624E-12 3.350000E-12 -1.500000E+0 3.300003E-12 3.150624E-12 3.450000E-12 -1.600000E+0 3.400003E-12 3.250624E-12 3.550000E-12 -1.700000E+0 3.500003E-12 3.350624E-12 3.650000E-12 -1.800000E+0 3.600003E-12 3.450624E-12 3.750000E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.448041E-1 9.749495E-2 2.002166E-1 -1.700000E+0 1.354032E-1 9.452910E-2 1.880358E-1 -1.600000E+0 1.259364E-1 8.768829E-2 1.758556E-1 -1.500000E+0 1.165420E-1 8.077407E-2 1.637184E-1 -1.400000E+0 1.072645E-1 7.396484E-2 1.516536E-1 -1.300000E+0 9.813148E-2 6.730018E-2 1.396873E-1 -1.200000E+0 8.916585E-2 6.080065E-2 1.278465E-1 -1.100000E+0 8.038942E-2 5.448211E-2 1.161606E-1 -10.000000E-1 7.182426E-2 4.835962E-2 1.046629E-1 -9.000000E-1 6.349460E-2 4.244892E-2 9.339606E-2 -8.000000E-1 5.542307E-2 3.676797E-2 8.229136E-2 -7.000000E-1 4.755461E-2 3.131587E-2 7.117395E-2 -6.000000E-1 3.982848E-2 2.606246E-2 6.003525E-2 -5.000000E-1 3.219955E-2 2.099331E-2 4.908470E-2 -4.000000E-1 2.483703E-2 1.608673E-2 3.839849E-2 -3.000000E-1 1.786129E-2 1.142866E-2 2.804927E-2 -2.000000E-1 1.134137E-2 7.150305E-3 1.812441E-2 -10.000000E-2 5.355969E-3 3.318272E-3 8.730559E-3 0.0 1.745049E-11 2.434701E-10 5.349388E-11 1.000000E-1 -4.683399E-3 -2.824098E-3 -7.818418E-3 2.000000E-1 -8.729832E-3 -5.227956E-3 -1.459771E-2 3.000000E-1 -1.214733E-2 -7.215279E-3 -2.036425E-2 4.000000E-1 -1.494548E-2 -8.791472E-3 -2.514598E-2 5.000000E-1 -1.713790E-2 -9.966595E-3 -2.897537E-2 6.000000E-1 -1.874931E-2 -1.076402E-2 -3.189811E-2 7.000000E-1 -1.983396E-2 -1.124030E-2 -3.399577E-2 8.000000E-1 -2.050510E-2 -1.149926E-2 -3.542567E-2 9.000000E-1 -2.092534E-2 -1.165049E-2 -3.641977E-2 1.000000E+0 -2.122793E-2 -1.175824E-2 -3.718306E-2 1.100000E+0 -2.147972E-2 -1.184839E-2 -3.782727E-2 1.200000E+0 -2.170713E-2 -1.193043E-2 -3.840052E-2 1.300000E+0 -2.192048E-2 -1.200808E-2 -3.892410E-2 1.400000E+0 -2.212423E-2 -1.208297E-2 -3.940904E-2 1.500000E+0 -2.232058E-2 -1.215588E-2 -3.986207E-2 1.600000E+0 -2.251075E-2 -1.222724E-2 -4.028785E-2 1.700000E+0 -2.269552E-2 -1.229730E-2 -4.068991E-2 1.800000E+0 -2.287543E-2 -1.236625E-2 -4.107107E-2 1.900000E+0 -2.305090E-2 -1.243462E-2 -4.143364E-2 2.000000E+0 -2.322225E-2 -1.250842E-2 -4.177956E-2 2.100000E+0 -2.339019E-2 -1.264317E-2 -4.211051E-2 2.200000E+0 -2.356216E-2 -1.314434E-2 -4.242794E-2 2.300000E+0 -2.382173E-2 -1.494068E-2 -4.273348E-2 2.400000E+0 -2.461935E-2 -3.021561E-2 -4.303988E-2 2.500000E+0 -2.656743E-2 -1.889672E-1 -4.352428E-2 2.600000E+0 -3.454507E-2 -6.175687E-1 -4.500720E-2 2.700000E+0 -1.610035E-1 -1.174710E+0 -4.793612E-2 2.800000E+0 -5.873757E-1 -1.782520E+0 -5.279938E-2 2.900000E+0 -1.146538E+0 -2.415332E+0 -1.336001E-1 3.000000E+0 -1.751684E+0 -3.062699E+0 -5.558703E-1 3.100000E+0 -2.378358E+0 -3.719485E+0 -1.126255E+0 3.200000E+0 -3.017243E+0 -4.382873E+0 -1.738471E+0 3.300000E+0 -3.663994E+0 -5.051094E+0 -2.368812E+0 3.400000E+0 -4.316156E+0 -5.723011E+0 -3.009212E+0 3.500000E+0 -4.972278E+0 -6.397843E+0 -3.655881E+0 3.600000E+0 -5.631421E+0 -7.075032E+0 -4.306851E+0 | [Pulldown] -1.800000E+0 -5.608348E+0 -6.048590E+0 -5.245698E+0 -1.700000E+0 -4.949652E+0 -5.375410E+0 -4.590986E+0 -1.600000E+0 -4.294072E+0 -4.705564E+0 -3.939122E+0 -1.500000E+0 -3.642590E+0 -4.040012E+0 -3.291115E+0 -1.400000E+0 -2.996740E+0 -3.380195E+0 -2.648614E+0 -1.300000E+0 -2.359139E+0 -2.728440E+0 -2.014665E+0 -1.200000E+0 -1.734481E+0 -2.088633E+0 -1.395361E+0 -1.100000E+0 -1.133032E+0 -1.468350E+0 -8.067986E-1 -1.000000E+0 -5.825737E-1 -8.845758E-1 -3.110682E-1 -9.000000E-1 -1.830398E-1 -3.847803E-1 -1.271349E-1 -8.000000E-1 -8.027996E-2 -1.006238E-1 -1.119896E-1 -7.000000E-1 -6.797823E-2 -4.882427E-2 -1.007163E-1 -6.000000E-1 -5.875901E-2 -3.979249E-2 -8.861870E-2 -5.000000E-1 -4.930859E-2 -3.285073E-2 -7.569358E-2 -4.000000E-1 -3.961045E-2 -2.597029E-2 -6.198174E-2 -3.000000E-1 -2.973085E-2 -1.913923E-2 -4.752100E-2 -2.000000E-1 -1.975466E-2 -1.244710E-2 -3.234491E-2 -1.000000E-1 -9.793516E-3 -6.014206E-3 -1.648868E-2 2.220446E-16 -5.964724E-11 -6.655796E-11 7.995602E-10 1.000000E-1 8.867559E-3 5.277126E-3 1.533039E-2 2.000000E-1 1.627746E-2 9.676444E-3 2.798878E-2 3.000000E-1 2.236151E-2 1.326258E-2 3.827773E-2 4.000000E-1 2.723656E-2 1.609798E-2 4.644132E-2 5.000000E-1 3.100975E-2 1.824832E-2 5.267783E-2 6.000000E-1 3.379318E-2 1.979366E-2 5.718369E-2 7.000000E-1 3.573287E-2 2.084280E-2 6.023612E-2 8.000000E-1 3.702571E-2 2.153049E-2 6.221889E-2 9.000000E-1 3.788200E-2 2.198483E-2 6.351389E-2 1.000000E+0 3.846837E-2 2.229859E-2 6.439762E-2 1.100000E+0 3.889189E-2 2.252829E-2 6.503682E-2 1.200000E+0 3.921527E-2 2.270624E-2 6.552605E-2 1.300000E+0 3.947472E-2 2.285095E-2 6.591927E-2 1.400000E+0 3.969164E-2 2.297338E-2 6.624836E-2 1.500000E+0 3.987917E-2 2.308030E-2 6.653288E-2 1.600000E+0 4.004569E-2 2.317604E-2 6.678539E-2 1.700000E+0 4.019674E-2 2.326349E-2 6.701422E-2 1.800000E+0 4.033610E-2 2.334464E-2 6.722510E-2 1.900000E+0 4.046644E-2 2.342092E-2 6.742207E-2 2.000000E+0 4.058969E-2 2.349363E-2 6.760806E-2 2.100000E+0 4.070727E-2 2.356756E-2 6.778525E-2 2.200000E+0 4.082025E-2 2.365192E-2 6.795528E-2 2.300000E+0 4.092988E-2 2.374571E-2 6.811944E-2 2.400000E+0 4.104581E-2 2.386953E-2 6.827872E-2 2.500000E+0 4.118347E-2 2.417510E-2 6.843398E-2 2.600000E+0 4.134578E-2 2.475638E-2 6.858639E-2 2.700000E+0 4.176047E-2 2.545243E-2 6.875586E-2 2.800000E+0 4.268755E-2 2.613878E-2 6.896841E-2 2.900000E+0 4.385435E-2 2.674061E-2 6.940318E-2 3.000000E+0 4.506676E-2 2.720508E-2 7.076677E-2 3.100000E+0 4.620317E-2 2.748500E-2 7.266104E-2 3.200000E+0 4.717518E-2 2.752576E-2 7.473863E-2 3.300000E+0 4.790629E-2 2.726024E-2 7.679274E-2 3.400000E+0 4.831236E-2 2.695028E-2 7.868335E-2 3.500000E+0 4.827422E-2 2.633186E-2 8.030111E-2 3.600000E+0 4.759207E-2 2.526516E-2 8.153967E-2 | [Ramp] dV/dt_r 6.462E-1/4.525E-10 3.828E-1/7.143E-10 9.268E-1/2.535E-10 dV/dt_f 8.180E-1/2.050E-9 4.169E-1/2.541E-9 1.013E+0/1.175E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800002E+0 1.650002E+0 1.950001E+0 4.040404E-10 1.800001E+0 1.650002E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650001E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.799999E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.799999E+0 1.650000E+0 1.950000E+0 5.454545E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.649999E+0 1.950000E+0 5.858586E-9 1.800001E+0 1.649998E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.649998E+0 1.950000E+0 6.262626E-9 1.800000E+0 1.650000E+0 1.950001E+0 6.464646E-9 1.800000E+0 1.650002E+0 1.950000E+0 6.666667E-9 1.800000E+0 1.650002E+0 1.949999E+0 6.868687E-9 1.800000E+0 1.650000E+0 1.949999E+0 7.070707E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.272727E-9 1.799999E+0 1.649999E+0 1.949999E+0 7.474747E-9 1.799999E+0 1.650001E+0 1.949996E+0 7.676768E-9 1.799998E+0 1.650000E+0 1.949972E+0 7.878788E-9 1.799996E+0 1.649998E+0 1.949938E+0 8.080808E-9 1.799989E+0 1.649996E+0 1.949883E+0 8.282828E-9 1.799976E+0 1.649994E+0 1.950134E+0 8.484848E-9 1.799962E+0 1.649992E+0 1.950510E+0 8.686869E-9 1.799912E+0 1.649986E+0 1.950473E+0 8.888889E-9 1.799826E+0 1.649978E+0 1.948640E+0 9.090909E-9 1.800087E+0 1.649965E+0 1.941110E+0 9.292929E-9 1.800306E+0 1.649937E+0 1.929498E+0 9.494949E-9 1.800451E+0 1.649908E+0 1.917309E+0 9.696970E-9 1.800564E+0 1.649849E+0 1.899022E+0 9.898990E-9 1.800507E+0 1.649904E+0 1.848413E+0 1.010101E-8 1.800296E+0 1.650065E+0 1.745166E+0 1.030303E-8 1.800068E+0 1.650193E+0 1.531969E+0 1.050505E-8 1.797985E+0 1.650286E+0 1.318710E+0 1.070707E-8 1.792564E+0 1.650336E+0 1.106803E+0 1.090909E-8 1.786397E+0 1.650383E+0 9.491230E-1 1.111111E-8 1.779225E+0 1.650431E+0 8.040278E-1 1.131313E-8 1.768185E+0 1.650488E+0 6.927636E-1 1.151515E-8 1.756995E+0 1.650561E+0 5.995574E-1 1.171717E-8 1.744132E+0 1.650602E+0 5.217644E-1 1.191919E-8 1.719096E+0 1.650579E+0 4.749140E-1 1.212121E-8 1.684786E+0 1.650547E+0 4.293970E-1 1.232323E-8 1.639707E+0 1.650395E+0 4.029932E-1 1.252525E-8 1.575690E+0 1.650212E+0 3.815424E-1 1.272727E-8 1.507956E+0 1.649652E+0 3.633440E-1 1.292929E-8 1.398779E+0 1.648485E+0 3.503964E-1 1.313131E-8 1.279689E+0 1.647154E+0 3.378175E-1 1.333333E-8 1.168091E+0 1.644231E+0 3.288194E-1 1.353535E-8 1.067163E+0 1.640948E+0 3.206302E-1 1.373737E-8 9.702662E-1 1.636474E+0 3.133857E-1 1.393939E-8 9.061621E-1 1.630437E+0 3.073808E-1 1.414141E-8 8.488127E-1 1.624119E+0 3.015699E-1 1.434343E-8 7.965889E-1 1.615738E+0 2.971837E-1 1.454545E-8 7.503220E-1 1.606959E+0 2.930721E-1 1.474747E-8 7.057049E-1 1.598126E+0 2.893624E-1 1.494949E-8 6.716534E-1 1.589236E+0 2.860839E-1 1.515152E-8 6.394272E-1 1.579816E+0 2.829292E-1 1.535354E-8 6.122686E-1 1.567278E+0 2.805060E-1 1.555556E-8 5.899304E-1 1.554241E+0 2.781995E-1 1.575758E-8 5.686752E-1 1.537423E+0 2.760881E-1 1.595960E-8 5.531389E-1 1.515878E+0 2.741480E-1 1.616162E-8 5.384005E-1 1.492168E+0 2.722952E-1 1.636364E-8 5.259229E-1 1.468458E+0 2.708728E-1 1.656566E-8 5.152037E-1 1.438856E+0 2.695048E-1 1.676768E-8 5.050185E-1 1.407961E+0 2.682338E-1 1.696970E-8 4.972328E-1 1.372392E+0 2.670324E-1 1.717172E-8 4.897021E-1 1.327953E+0 2.658957E-1 1.737374E-8 4.831652E-1 1.283513E+0 2.650332E-1 1.757576E-8 4.772571E-1 1.234110E+0 2.641963E-1 1.777778E-8 4.716371E-1 1.183965E+0 2.634045E-1 1.797980E-8 4.671437E-1 1.137283E+0 2.626389E-1 1.818182E-8 4.627326E-1 1.095905E+0 2.619229E-1 1.838384E-8 4.588486E-1 1.054526E+0 2.613915E-1 1.858586E-8 4.552330E-1 1.026230E+0 2.608710E-1 1.878788E-8 4.517972E-1 9.990704E-1 2.603659E-1 1.898990E-8 4.489836E-1 9.748509E-1 2.598679E-1 1.919192E-8 4.461948E-1 9.542980E-1 2.594090E-1 1.939394E-8 4.437274E-1 9.337450E-1 2.590796E-1 1.959596E-8 4.413896E-1 9.151789E-1 2.587536E-1 1.979798E-8 4.391575E-1 8.966741E-1 2.584086E-1 2.000000E-8 4.372532E-1 8.792699E-1 2.580567E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.019856E+0 5.906530E-1 1.449541E+0 2.020202E-10 1.019858E+0 5.906561E-1 1.449542E+0 4.040404E-10 1.019857E+0 5.906552E-1 1.449541E+0 6.060606E-10 1.019856E+0 5.906542E-1 1.449541E+0 8.080808E-10 1.019856E+0 5.906533E-1 1.449541E+0 1.010101E-9 1.019855E+0 5.906523E-1 1.449541E+0 1.212121E-9 1.019855E+0 5.906526E-1 1.449541E+0 1.414141E-9 1.019856E+0 5.906532E-1 1.449541E+0 1.616162E-9 1.019856E+0 5.906536E-1 1.449541E+0 1.818182E-9 1.019855E+0 5.906532E-1 1.449541E+0 2.020202E-9 1.019855E+0 5.906529E-1 1.449541E+0 2.222222E-9 1.019855E+0 5.906528E-1 1.449541E+0 2.424242E-9 1.019856E+0 5.906528E-1 1.449541E+0 2.626263E-9 1.019856E+0 5.906527E-1 1.449541E+0 2.828283E-9 1.019855E+0 5.906528E-1 1.449541E+0 3.030303E-9 1.019855E+0 5.906528E-1 1.449541E+0 3.232323E-9 1.019855E+0 5.906528E-1 1.449541E+0 3.434343E-9 1.019856E+0 5.906528E-1 1.449541E+0 3.636364E-9 1.019856E+0 5.906528E-1 1.449541E+0 3.838384E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.040404E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.242424E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.444444E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.646465E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.848485E-9 1.019855E+0 5.906529E-1 1.449541E+0 5.050505E-9 1.019855E+0 5.906528E-1 1.449541E+0 5.252525E-9 1.019854E+0 5.906526E-1 1.449541E+0 5.454545E-9 1.019855E+0 5.906525E-1 1.449541E+0 5.656566E-9 1.019856E+0 5.906519E-1 1.449541E+0 5.858586E-9 1.019857E+0 5.906509E-1 1.449540E+0 6.060606E-9 1.019856E+0 5.906505E-1 1.449541E+0 6.262626E-9 1.019855E+0 5.906530E-1 1.449542E+0 6.464646E-9 1.019855E+0 5.906558E-1 1.449541E+0 6.666667E-9 1.019856E+0 5.906553E-1 1.449540E+0 6.868687E-9 1.019856E+0 5.906524E-1 1.449539E+0 7.070707E-9 1.019855E+0 5.906504E-1 1.449540E+0 7.272727E-9 1.019855E+0 5.906520E-1 1.449540E+0 7.474747E-9 1.019853E+0 5.906541E-1 1.449535E+0 7.676768E-9 1.019852E+0 5.906533E-1 1.449499E+0 7.878788E-9 1.019849E+0 5.906507E-1 1.449446E+0 8.080808E-9 1.019839E+0 5.906482E-1 1.449350E+0 8.282828E-9 1.019816E+0 5.906457E-1 1.449567E+0 8.484848E-9 1.019793E+0 5.906432E-1 1.450037E+0 8.686869E-9 1.019710E+0 5.906327E-1 1.450242E+0 8.888889E-9 1.019520E+0 5.906184E-1 1.449033E+0 9.090909E-9 1.019732E+0 5.905981E-1 1.443069E+0 9.292929E-9 1.019949E+0 5.905581E-1 1.413230E+0 9.494949E-9 1.020117E+0 5.905175E-1 1.368026E+0 9.696970E-9 1.020462E+0 5.904156E-1 1.196440E+0 9.898990E-9 1.020754E+0 5.904357E-1 8.470057E-1 1.010101E-8 1.020958E+0 5.905364E-1 5.085220E-1 1.030303E-8 1.021148E+0 5.906172E-1 2.899306E-1 1.050505E-8 1.020099E+0 5.906930E-1 7.393016E-2 1.070707E-8 1.017013E+0 5.907673E-1 1.442412E-2 1.090909E-8 1.013443E+0 5.909047E-1 9.295029E-3 1.111111E-8 1.009628E+0 5.910443E-1 5.437329E-3 1.131313E-8 9.949827E-1 5.912480E-1 4.073462E-3 1.151515E-8 9.514393E-1 5.915739E-1 2.905312E-3 1.171717E-8 8.757278E-1 5.917784E-1 1.978863E-3 1.191919E-8 7.102570E-1 5.917394E-1 1.537631E-3 1.212121E-8 5.328443E-1 5.916931E-1 1.111184E-3 1.232323E-8 3.675828E-1 5.915433E-1 8.966465E-4 1.252525E-8 2.333324E-1 5.913666E-1 7.370223E-4 1.272727E-8 1.513224E-1 5.909742E-1 6.129767E-4 1.292929E-8 7.281592E-2 5.902335E-1 5.463683E-4 1.313131E-8 3.281433E-2 5.893266E-1 4.812899E-4 1.333333E-8 1.912928E-2 5.868050E-1 4.310677E-4 1.353535E-8 1.179080E-2 5.839185E-1 3.842017E-4 1.373737E-8 5.770275E-3 5.798262E-1 3.461519E-4 1.393939E-8 5.555925E-3 5.741514E-1 3.196702E-4 1.414141E-8 5.341576E-3 5.682993E-1 2.932386E-4 1.434343E-8 4.157005E-3 5.611446E-1 2.671747E-4 1.454545E-8 2.576147E-3 5.537388E-1 2.411816E-4 1.474747E-8 1.441297E-3 5.369528E-1 2.207207E-4 1.494949E-8 1.758345E-3 5.101061E-1 2.061933E-4 1.515152E-8 2.075392E-3 4.787181E-1 1.913938E-4 1.535354E-8 1.542302E-3 4.205279E-1 1.749887E-4 1.555556E-8 7.407481E-4 3.580634E-1 1.583276E-4 1.575758E-8 2.753786E-4 2.921789E-1 1.459792E-4 1.595960E-8 6.534203E-4 2.344366E-1 1.374172E-4 1.616162E-8 1.031462E-3 1.896179E-1 1.284939E-4 1.636364E-8 7.143121E-4 1.447992E-1 1.177882E-4 1.656566E-8 2.340924E-4 1.147464E-1 1.068575E-4 1.676768E-8 2.046507E-5 8.793491E-2 9.915292E-5 1.696970E-8 3.360433E-4 6.448056E-2 9.376057E-5 1.717172E-8 6.516216E-4 4.739992E-2 8.805677E-5 1.737374E-8 4.115775E-4 3.031928E-2 8.103260E-5 1.757576E-8 8.108338E-5 2.141227E-2 7.388560E-5 1.777778E-8 -2.777554E-5 1.372660E-2 6.910404E-5 1.797980E-8 2.174062E-4 8.390055E-3 6.569687E-5 1.818182E-8 4.625880E-4 6.651545E-3 6.198851E-5 1.838384E-8 2.638211E-4 4.913036E-3 5.716093E-5 1.858586E-8 2.114719E-5 4.671633E-3 5.226642E-5 1.878788E-8 -3.377336E-5 4.560414E-3 4.890140E-5 1.898990E-8 1.551696E-4 4.124534E-3 4.624792E-5 1.919192E-8 3.441126E-4 3.283739E-3 4.356783E-5 1.939394E-8 1.757875E-4 2.442945E-3 4.079976E-5 1.959596E-8 -7.423799E-6 2.361262E-3 3.802936E-5 1.979798E-8 1.410302E-5 2.303057E-3 3.596505E-5 2.000000E-8 2.530322E-4 1.795662E-3 3.415860E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 4.122357E-1 6.378768E-1 2.548025E-1 2.020202E-10 4.122418E-1 6.378934E-1 2.548033E-1 4.040404E-10 4.122455E-1 6.379134E-1 2.547996E-1 6.060606E-10 4.122472E-1 6.379275E-1 2.547973E-1 8.080808E-10 4.122435E-1 6.379266E-1 2.547987E-1 1.010101E-9 4.122399E-1 6.379260E-1 2.548002E-1 1.212121E-9 4.122399E-1 6.379383E-1 2.548018E-1 1.414141E-9 4.122409E-1 6.379544E-1 2.548035E-1 1.616162E-9 4.122406E-1 6.379567E-1 2.548042E-1 1.818182E-9 4.122375E-1 6.379307E-1 2.548029E-1 2.020202E-9 4.122347E-1 6.379072E-1 2.548017E-1 2.222222E-9 4.122369E-1 6.379197E-1 2.548026E-1 2.424242E-9 4.122405E-1 6.379417E-1 2.548039E-1 2.626263E-9 4.122415E-1 6.379520E-1 2.548040E-1 2.828283E-9 4.122382E-1 6.379431E-1 2.548018E-1 3.030303E-9 4.122356E-1 6.379362E-1 2.548000E-1 3.232323E-9 4.122389E-1 6.379496E-1 2.548013E-1 3.434343E-9 4.122435E-1 6.379678E-1 2.548034E-1 3.636364E-9 4.122445E-1 6.379732E-1 2.548037E-1 3.838384E-9 4.122406E-1 6.379615E-1 2.548018E-1 4.040404E-9 4.122375E-1 6.379525E-1 2.548003E-1 4.242424E-9 4.122399E-1 6.379631E-1 2.548020E-1 4.444444E-9 4.122434E-1 6.379776E-1 2.548044E-1 4.646465E-9 4.122443E-1 6.379807E-1 2.548047E-1 4.848485E-9 4.122423E-1 6.379713E-1 2.548025E-1 5.050505E-9 4.122411E-1 6.379651E-1 2.548010E-1 5.252525E-9 4.122453E-1 6.379787E-1 2.548032E-1 5.454545E-9 4.122504E-1 6.379954E-1 2.548059E-1 5.656566E-9 4.122522E-1 6.380028E-1 2.548063E-1 5.858586E-9 4.122511E-1 6.380019E-1 2.548045E-1 6.060606E-9 4.122516E-1 6.380053E-1 2.548035E-1 6.262626E-9 4.122604E-1 6.380306E-1 2.548062E-1 6.464646E-9 4.122702E-1 6.380586E-1 2.548095E-1 6.666667E-9 4.122754E-1 6.380908E-1 2.548107E-1 6.868687E-9 4.122773E-1 6.381261E-1 2.548105E-1 7.070707E-9 4.122782E-1 6.381632E-1 2.548074E-1 7.272727E-9 4.122748E-1 6.382087E-1 2.547919E-1 7.474747E-9 4.122710E-1 6.382549E-1 2.547752E-1 7.676768E-9 4.122379E-1 6.382916E-1 2.547622E-1 7.878788E-9 4.121874E-1 6.383228E-1 2.547514E-1 8.080808E-9 4.121386E-1 6.383354E-1 2.547430E-1 8.282828E-9 4.120962E-1 6.382783E-1 2.547433E-1 8.484848E-9 4.120542E-1 6.382168E-1 2.547442E-1 8.686869E-9 4.120198E-1 6.381037E-1 2.546895E-1 8.888889E-9 4.119889E-1 6.379662E-1 2.546083E-1 9.090909E-9 4.119247E-1 6.378351E-1 2.544807E-1 9.292929E-9 4.117488E-1 6.377258E-1 2.541976E-1 9.494949E-9 4.115695E-1 6.376171E-1 2.539099E-1 9.696970E-9 4.111486E-1 6.373489E-1 2.539346E-1 9.898990E-9 4.106371E-1 6.370209E-1 2.540765E-1 1.010101E-8 4.100297E-1 6.365883E-1 2.560361E-1 1.030303E-8 4.091384E-1 6.358460E-1 2.760145E-1 1.050505E-8 4.083399E-1 6.350976E-1 3.809086E-1 1.070707E-8 4.131239E-1 6.339866E-1 9.673499E-1 1.090909E-8 4.196514E-1 6.327625E-1 1.679767E+0 1.111111E-8 4.272075E-1 6.315207E-1 1.957580E+0 1.131313E-8 4.717888E-1 6.298912E-1 1.841245E+0 1.151515E-8 6.744171E-1 6.280725E-1 1.833287E+0 1.171717E-8 1.050426E+0 6.267597E-1 1.910755E+0 1.191919E-8 1.509767E+0 6.264624E-1 1.938043E+0 1.212121E-8 1.721928E+0 6.271220E-1 1.952055E+0 1.232323E-8 1.806213E+0 6.414964E-1 1.949939E+0 1.252525E-8 1.787535E+0 6.594249E-1 1.949187E+0 1.272727E-8 1.755762E+0 6.937328E-1 1.949088E+0 1.292929E-8 1.728538E+0 7.825477E-1 1.949279E+0 1.313131E-8 1.729687E+0 9.349327E-1 1.949412E+0 1.333333E-8 1.741104E+0 1.087318E+0 1.949374E+0 1.353535E-8 1.767147E+0 1.252839E+0 1.949338E+0 1.373737E-8 1.785070E+0 1.424831E+0 1.949368E+0 1.393939E-8 1.796515E+0 1.576136E+0 1.949423E+0 1.414141E-8 1.799067E+0 1.621603E+0 1.949464E+0 1.434343E-8 1.799060E+0 1.639890E+0 1.949473E+0 1.454545E-8 1.799249E+0 1.652635E+0 1.949483E+0 1.474747E-8 1.799419E+0 1.651828E+0 1.949507E+0 1.494949E-8 1.799471E+0 1.647777E+0 1.949535E+0 1.515152E-8 1.799503E+0 1.640563E+0 1.949558E+0 1.535354E-8 1.799511E+0 1.624462E+0 1.949571E+0 1.555556E-8 1.799496E+0 1.609188E+0 1.949584E+0 1.575758E-8 1.799489E+0 1.603123E+0 1.949604E+0 1.595960E-8 1.799517E+0 1.599306E+0 1.949626E+0 1.616162E-8 1.799550E+0 1.598894E+0 1.949642E+0 1.636364E-8 1.799560E+0 1.608171E+0 1.949652E+0 1.656566E-8 1.799552E+0 1.618871E+0 1.949662E+0 1.676768E-8 1.799550E+0 1.629585E+0 1.949678E+0 1.696970E-8 1.799573E+0 1.636859E+0 1.949695E+0 1.717172E-8 1.799599E+0 1.642316E+0 1.949708E+0 1.737374E-8 1.799606E+0 1.646717E+0 1.949716E+0 1.757576E-8 1.799601E+0 1.647804E+0 1.949724E+0 1.777778E-8 1.799602E+0 1.648439E+0 1.949738E+0 1.797980E-8 1.799624E+0 1.649042E+0 1.949753E+0 1.818182E-8 1.799647E+0 1.649426E+0 1.949763E+0 1.838384E-8 1.799652E+0 1.649562E+0 1.949768E+0 1.858586E-8 1.799646E+0 1.649691E+0 1.949774E+0 1.878788E-8 1.799646E+0 1.649711E+0 1.949786E+0 1.898990E-8 1.799664E+0 1.649722E+0 1.949797E+0 1.919192E-8 1.799684E+0 1.649735E+0 1.949805E+0 1.939394E-8 1.799687E+0 1.649748E+0 1.949809E+0 1.959596E-8 1.799684E+0 1.649761E+0 1.949814E+0 1.979798E-8 1.799688E+0 1.649755E+0 1.949824E+0 2.000000E-8 1.799709E+0 1.649749E+0 1.949834E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.582421E-6 -2.881814E-6 -6.638703E-7 4.040404E-10 -1.562017E-7 -1.208773E-6 -2.784594E-7 6.060606E-10 7.001975E-7 -8.655739E-8 0.0 8.080808E-10 7.301224E-8 -3.984759E-7 0.0 1.010101E-9 -5.264183E-7 -6.947985E-7 0.0 1.212121E-9 -2.904331E-7 -5.216837E-7 0.0 1.414141E-9 1.925688E-7 -2.097652E-7 0.0 1.616162E-9 3.653734E-7 0.0 0.0 1.818182E-9 -9.879201E-8 0.0 0.0 2.020202E-9 -5.269931E-7 0.0 0.0 2.222222E-9 -4.139321E-7 0.0 0.0 2.424242E-9 -1.588121E-7 0.0 0.0 2.626263E-9 -9.938893E-8 -8.918487E-8 0.0 2.828283E-9 -3.626709E-7 -3.254362E-7 0.0 3.030303E-9 -5.864605E-7 -5.262498E-7 0.0 3.232323E-9 -4.140108E-7 -3.715052E-7 0.0 3.434343E-9 -1.507289E-7 -1.352539E-7 0.0 3.636364E-9 -1.152394E-7 -1.258704E-7 0.0 3.838384E-9 -3.848052E-7 -4.203039E-7 0.0 4.040404E-9 -6.004579E-7 -6.792254E-7 0.0 4.242424E-9 -4.104140E-7 -6.709181E-7 0.0 4.444444E-9 -1.408481E-7 -6.102304E-7 0.0 4.646465E-9 -1.637495E-7 -6.861211E-7 0.0 4.848485E-9 -5.066802E-7 -9.114614E-7 0.0 5.050505E-9 -7.638783E-7 -1.114949E-6 0.0 5.252525E-9 -5.049656E-7 -1.186885E-6 0.0 5.454545E-9 -1.620348E-7 -1.237405E-6 0.0 5.656566E-9 -2.830747E-7 -1.418028E-6 -1.302641E-7 5.858586E-9 -8.197093E-7 -1.715190E-6 -3.772103E-7 6.060606E-9 -1.240948E-6 -1.978153E-6 -5.500727E-7 6.262626E-9 -1.083283E-6 -2.069556E-6 -3.512810E-7 6.464646E-9 -8.506106E-7 -2.138730E-6 -1.043348E-7 6.666667E-9 -8.958587E-7 -2.059208E-6 -1.324914E-7 6.868687E-9 -1.144434E-6 -1.870899E-6 -3.619139E-7 7.070707E-9 -1.252814E-6 -1.645236E-6 -3.295090E-7 7.272727E-9 -7.583575E-7 -1.258944E-6 8.287530E-7 7.474747E-9 -2.058202E-7 -8.571775E-7 2.095486E-6 7.676768E-9 1.326673E-6 -5.281381E-7 1.597268E-6 7.878788E-9 3.440894E-6 -2.422718E-7 5.132996E-8 8.080808E-9 4.660611E-6 5.289531E-7 -9.137051E-7 8.282828E-9 2.514760E-6 3.126339E-6 3.069083E-7 8.484848E-9 1.564649E-7 5.838998E-6 1.665486E-6 8.686869E-9 1.212786E-6 5.539428E-6 4.365400E-6 8.888889E-9 3.894515E-6 3.805992E-6 7.703809E-6 9.090909E-9 7.025202E-6 2.858920E-6 1.229667E-5 9.292929E-9 1.165740E-5 4.541796E-6 2.108497E-5 9.494949E-9 1.633450E-5 6.303309E-6 2.999871E-5 9.696970E-9 2.325031E-5 1.119584E-5 4.298306E-6 9.898990E-9 3.100467E-5 1.726115E-5 -3.436754E-5 1.010101E-8 3.929105E-5 2.312978E-5 -2.917548E-4 1.030303E-8 4.915245E-5 2.841613E-5 -1.994208E-3 1.050505E-8 5.473261E-5 3.374158E-5 -6.681827E-3 1.070707E-8 -1.974170E-4 4.142063E-5 -2.055628E-2 1.090909E-8 -5.300536E-4 4.983470E-5 -2.743400E-2 1.111111E-8 -9.354085E-4 5.739448E-5 -3.443228E-3 1.131313E-8 -3.348348E-3 5.758510E-5 -1.004270E-1 1.151515E-8 -7.207265E-3 6.281984E-5 2.683349E-1 1.171717E-8 -1.308301E-2 4.823321E-5 1.041583E+0 1.191919E-8 -2.647560E-2 -6.145154E-6 1.349896E+0 1.212121E-8 -1.356009E-2 -8.656911E-5 1.406817E+0 1.232323E-8 4.085719E-3 -5.403132E-4 1.417716E+0 1.252525E-8 -5.278424E-4 -1.090798E-3 1.419733E+0 1.272727E-8 -3.649760E-2 -1.978498E-3 1.421520E+0 1.292929E-8 -7.010959E-2 -3.410591E-3 1.423251E+0 1.313131E-8 1.429534E-2 -4.988172E-3 1.424445E+0 1.333333E-8 2.913427E-1 -7.978393E-3 1.424840E+0 1.353535E-8 6.321007E-1 -1.128775E-2 1.425336E+0 1.373737E-8 8.185227E-1 -1.265186E-2 1.426691E+0 1.393939E-8 9.060161E-1 -1.146355E-2 1.428230E+0 1.414141E-8 9.719663E-1 -9.376902E-3 1.429215E+0 1.434343E-8 9.873194E-1 -1.683639E-3 1.429532E+0 1.454545E-8 9.901337E-1 3.514887E-3 1.429946E+0 1.474747E-8 9.923731E-1 5.708555E-3 1.431016E+0 1.494949E-8 9.941560E-1 3.350606E-3 1.432203E+0 1.515152E-8 9.945321E-1 -6.284216E-3 1.432946E+0 1.535354E-8 9.949082E-1 -1.984289E-2 1.433250E+0 1.555556E-8 9.954009E-1 -3.361914E-2 1.433638E+0 1.575758E-8 9.959285E-1 -3.095616E-2 1.434479E+0 1.595960E-8 9.964415E-1 -1.386061E-2 1.435387E+0 1.616162E-8 9.969197E-1 1.522713E-2 1.435951E+0 1.636364E-8 9.973979E-1 1.157622E-1 1.436236E+0 1.656566E-8 9.978579E-1 2.362930E-1 1.436588E+0 1.676768E-8 9.983139E-1 3.561270E-1 1.437254E+0 1.696970E-8 9.987630E-1 4.544784E-1 1.437956E+0 1.717172E-8 9.991987E-1 5.120439E-1 1.438390E+0 1.737374E-8 9.996344E-1 5.696094E-1 1.438648E+0 1.757576E-8 1.000045E+0 5.836003E-1 1.438961E+0 1.777778E-8 1.000453E+0 5.896618E-1 1.439490E+0 1.797980E-8 1.000853E+0 5.947479E-1 1.440037E+0 1.818182E-8 1.001244E+0 5.989988E-1 1.440377E+0 1.838384E-8 1.001635E+0 6.001463E-1 1.440606E+0 1.858586E-8 1.002002E+0 6.011082E-1 1.440878E+0 1.878788E-8 1.002367E+0 6.013485E-1 1.441301E+0 1.898990E-8 1.002726E+0 6.012532E-1 1.441731E+0 1.919192E-8 1.003080E+0 6.011736E-1 1.442000E+0 1.939394E-8 1.003433E+0 6.011465E-1 1.442200E+0 1.959596E-8 1.003765E+0 6.011208E-1 1.442436E+0 1.979798E-8 1.004096E+0 6.009826E-1 1.442784E+0 2.000000E-8 1.004477E+0 6.008033E-1 1.443134E+0 | |[End data_o | |====================================================================== [End]