|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ08 | TinyLogic(tm) UHS Dual 2-Input AND Gate | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz08k8x_300.ibs | [File Rev] 1.0 | [Date] 3/22/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -7.548356E-1 -7.724338E-1 -7.364912E-1 -3.200000E+0 -7.234618E-1 -7.411184E-1 -7.050506E-1 -3.100000E+0 -6.921035E-1 -7.098206E-1 -6.736230E-1 -3.000000E+0 -6.607621E-1 -6.785418E-1 -6.422096E-1 -2.900000E+0 -6.294392E-1 -6.472838E-1 -6.108119E-1 -2.800000E+0 -5.981367E-1 -6.160486E-1 -5.794315E-1 -2.700000E+0 -5.668568E-1 -5.848386E-1 -5.480703E-1 -2.600000E+0 -5.356019E-1 -5.536565E-1 -5.167307E-1 -2.500000E+0 -5.043752E-1 -5.225055E-1 -4.854153E-1 -2.400000E+0 -4.731800E-1 -4.913892E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -4.603122E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -4.292798E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -3.982985E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -3.673763E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -3.365235E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -3.057527E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 4.440892E-16 -1.127591E-20 -5.402008E-19 -3.523676E-22 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385092E-11 2.037970E-9 9.616752E-13 3.000000E-1 1.540390E-10 2.377300E-8 1.380895E-12 4.000000E-1 5.642625E-9 8.448171E-8 3.124168E-12 5.000000E-1 4.969862E-8 1.639834E-7 1.955205E-10 6.000000E-1 1.258080E-7 2.508362E-7 1.404988E-8 7.000000E-1 2.122163E-7 3.412318E-7 7.904283E-8 8.000000E-1 3.026553E-7 4.335603E-7 1.636455E-7 9.000000E-1 3.950895E-7 5.270577E-7 2.536839E-7 1.000000E+0 4.887034E-7 6.213496E-7 3.460365E-7 1.100000E+0 5.830869E-7 7.162182E-7 4.396276E-7 1.200000E+0 6.780041E-7 8.115213E-7 5.339756E-7 1.300000E+0 7.733126E-7 9.071759E-7 6.288309E-7 1.400000E+0 8.689358E-7 1.004273E-6 7.240532E-7 1.500000E+0 9.653269E-7 1.102296E-6 8.195708E-7 1.600000E+0 1.064536E-6 1.200468E-6 9.085919E-7 1.700000E+0 1.163664E-6 1.298731E-6 1.014923E-6 1.800000E+0 1.262848E-6 1.397046E-6 1.115339E-6 1.900000E+0 1.362035E-6 1.495380E-6 1.215812E-6 2.000000E+0 1.461184E-6 1.593707E-6 1.316257E-6 2.100000E+0 1.560259E-6 1.691991E-6 1.416619E-6 2.200000E+0 1.659228E-6 1.790266E-6 1.516849E-6 2.300000E+0 1.758055E-6 1.888620E-6 1.616899E-6 2.400000E+0 1.856718E-6 1.987057E-6 1.716717E-6 2.500000E+0 1.955389E-6 2.085568E-6 1.816248E-6 2.600000E+0 2.054125E-6 2.184147E-6 1.915411E-6 2.700000E+0 2.152919E-6 2.282789E-6 2.014403E-6 2.800000E+0 2.251767E-6 2.381487E-6 2.113439E-6 2.900000E+0 2.350664E-6 2.480238E-6 2.212519E-6 3.000000E+0 2.449605E-6 2.579038E-6 2.311638E-6 3.100000E+0 2.548589E-6 2.677882E-6 2.410794E-6 3.200000E+0 2.647610E-6 2.776768E-6 2.509984E-6 3.300000E+0 2.746668E-6 2.875694E-6 2.609205E-6 | [POWER Clamp] 0.0 2.746668E-6 2.579038E-6 2.907034E-6 -1.000000E-1 2.845758E-6 2.677882E-6 3.006359E-6 -2.000000E-1 2.944879E-6 2.776768E-6 3.105705E-6 -3.000000E-1 3.044030E-6 2.875694E-6 3.205072E-6 -4.000000E-1 3.143207E-6 2.974655E-6 3.304459E-6 -5.000000E-1 3.242410E-6 3.073651E-6 3.403863E-6 -6.000000E-1 3.341636E-6 3.172678E-6 3.503285E-6 -7.000000E-1 3.440885E-6 3.271736E-6 3.602722E-6 -8.000000E-1 3.540156E-6 3.370822E-6 3.702175E-6 -9.000000E-1 3.639446E-6 3.469935E-6 3.801642E-6 -1.000000E+0 3.738756E-6 3.569073E-6 3.901123E-6 -1.100000E+0 3.838083E-6 3.668236E-6 4.000617E-6 -1.200000E+0 3.937428E-6 3.767422E-6 4.100123E-6 -1.300000E+0 4.036789E-6 3.866630E-6 4.199642E-6 -1.400000E+0 4.136165E-6 3.965858E-6 4.299171E-6 -1.500000E+0 4.235557E-6 4.065107E-6 4.398711E-6 -1.600000E+0 4.334963E-6 4.164376E-6 4.498261E-6 -1.700000E+0 4.434382E-6 4.263663E-6 4.597821E-6 -1.800000E+0 4.533814E-6 4.362968E-6 4.697391E-6 -1.900000E+0 4.633259E-6 4.462290E-6 4.796969E-6 -2.000000E+0 4.732715E-6 4.561629E-6 4.896556E-6 -2.100000E+0 4.832183E-6 4.660984E-6 4.996152E-6 -2.200000E+0 4.931662E-6 4.760355E-6 5.095755E-6 -2.300000E+0 5.031152E-6 4.859742E-6 5.195366E-6 -2.400000E+0 5.130652E-6 4.959143E-6 5.294984E-6 -2.500000E+0 5.230161E-6 5.058559E-6 5.394610E-6 -2.600000E+0 5.329681E-6 5.157990E-6 5.494242E-6 -2.700000E+0 5.429209E-6 5.257435E-6 5.593880E-6 -2.800000E+0 5.528746E-6 5.356894E-6 5.693526E-6 -2.900000E+0 5.628292E-6 5.456366E-6 5.793177E-6 -3.000000E+0 5.727846E-6 5.555852E-6 5.892834E-6 -3.100000E+0 5.827408E-6 5.655352E-6 5.992497E-6 -3.200000E+0 5.926979E-6 5.754865E-6 6.092166E-6 -3.300000E+0 6.026556E-6 5.854391E-6 6.191840E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.352758E-1 1.801553E-1 3.024088E-1 -3.200000E+0 2.567927E-1 1.789544E-1 3.592102E-1 -3.100000E+0 2.806800E-1 1.867474E-1 3.910237E-1 -3.000000E+0 2.829518E-1 2.010227E-1 3.869402E-1 -2.900000E+0 2.775620E-1 2.046532E-1 3.781124E-1 -2.800000E+0 2.703087E-1 2.007711E-1 3.674737E-1 -2.700000E+0 2.619793E-1 1.951771E-1 3.552803E-1 -2.600000E+0 2.526993E-1 1.887255E-1 3.426545E-1 -2.500000E+0 2.427413E-1 1.816403E-1 3.299348E-1 -2.400000E+0 2.327081E-1 1.739542E-1 3.171318E-1 -2.300000E+0 2.226569E-1 1.659705E-1 3.042527E-1 -2.200000E+0 2.125955E-1 1.579948E-1 2.913034E-1 -2.100000E+0 2.025304E-1 1.500528E-1 2.782896E-1 -2.000000E+0 1.924675E-1 1.421509E-1 2.652166E-1 -1.900000E+0 1.824128E-1 1.342948E-1 2.520902E-1 -1.800000E+0 1.723720E-1 1.264896E-1 2.389162E-1 -1.700000E+0 1.623510E-1 1.187403E-1 2.257014E-1 -1.600000E+0 1.523557E-1 1.110520E-1 2.124532E-1 -1.500000E+0 1.423923E-1 1.034298E-1 1.991802E-1 -1.400000E+0 1.324675E-1 9.587878E-2 1.858924E-1 -1.300000E+0 1.225886E-1 8.840429E-2 1.726015E-1 -1.200000E+0 1.127637E-1 8.101188E-2 1.593216E-1 -1.100000E+0 1.030017E-1 7.370774E-2 1.460692E-1 -1.000000E+0 9.331283E-2 6.649896E-2 1.328647E-1 -9.000000E-1 8.371059E-2 5.939405E-2 1.197380E-1 -8.000000E-1 7.419957E-2 5.240176E-2 1.066221E-1 -7.000000E-1 6.472169E-2 4.551194E-2 9.337382E-2 -6.000000E-1 5.521763E-2 3.869140E-2 8.004178E-2 -5.000000E-1 4.570324E-2 3.192068E-2 6.667656E-2 -4.000000E-1 3.627136E-2 2.519761E-2 5.329412E-2 -3.000000E-1 2.695647E-2 1.859760E-2 3.991214E-2 -2.000000E-1 1.778507E-2 1.217709E-2 2.655170E-2 -1.000000E-1 8.788129E-3 5.967314E-3 1.323826E-2 0.0 2.746867E-6 2.578097E-6 2.907692E-6 10.000000E-2 -8.480854E-3 -5.685725E-3 -1.293839E-2 2.000000E-1 -1.659927E-2 -1.109165E-2 -2.538982E-2 3.000000E-1 -2.434999E-2 -1.621408E-2 -3.734549E-2 4.000000E-1 -3.173054E-2 -2.105196E-2 -4.879972E-2 5.000000E-1 -3.873855E-2 -2.560422E-2 -5.974705E-2 6.000000E-1 -4.537171E-2 -2.986985E-2 -7.018229E-2 7.000000E-1 -5.162780E-2 -3.384785E-2 -8.010054E-2 8.000000E-1 -5.750469E-2 -3.753730E-2 -8.949716E-2 9.000000E-1 -6.300037E-2 -4.093735E-2 -9.836787E-2 1.000000E+0 -6.811296E-2 -4.404723E-2 -1.067087E-1 1.100000E+0 -7.284075E-2 -4.686635E-2 -1.145161E-1 1.200000E+0 -7.718228E-2 -4.939438E-2 -1.217869E-1 1.300000E+0 -8.113637E-2 -5.163145E-2 -1.285186E-1 1.400000E+0 -8.470239E-2 -5.357848E-2 -1.347092E-1 1.500000E+0 -8.788054E-2 -5.523795E-2 -1.403578E-1 1.600000E+0 -9.067250E-2 -5.661531E-2 -1.454649E-1 1.700000E+0 -9.308270E-2 -5.772179E-2 -1.500335E-1 1.800000E+0 -9.512073E-2 -5.857901E-2 -1.540708E-1 1.900000E+0 -9.680577E-2 -5.922391E-2 -1.575923E-1 2.000000E+0 -9.817265E-2 -5.970785E-2 -1.606269E-1 2.100000E+0 -9.927585E-2 -6.008489E-2 -1.632239E-1 2.200000E+0 -1.001830E-1 -6.039764E-2 -1.654514E-1 2.300000E+0 -1.009579E-1 -6.067303E-2 -1.673843E-1 2.400000E+0 -1.016473E-1 -6.092620E-2 -1.690881E-1 2.500000E+0 -1.022802E-1 -6.116479E-2 -1.706117E-1 2.600000E+0 -1.028728E-1 -6.139307E-2 -1.719896E-1 2.700000E+0 -1.034342E-1 -6.161349E-2 -1.732466E-1 2.800000E+0 -1.039701E-1 -6.182747E-2 -1.744012E-1 2.900000E+0 -1.044840E-1 -6.203593E-2 -1.754679E-1 3.000000E+0 -1.049783E-1 -6.223949E-2 -1.764582E-1 3.100000E+0 -1.054550E-1 -6.243861E-2 -1.773816E-1 3.200000E+0 -1.059154E-1 -6.263380E-2 -1.782459E-1 3.300000E+0 -1.063607E-1 -6.282873E-2 -1.790578E-1 3.400000E+0 -1.067920E-1 -6.306155E-2 -1.798230E-1 3.500000E+0 -1.072101E-1 -6.362250E-2 -1.805464E-1 3.600000E+0 -1.076168E-1 -6.559167E-2 -1.812320E-1 3.700000E+0 -1.080298E-1 -7.516370E-2 -1.818837E-1 3.800000E+0 -1.086432E-1 -1.736386E-1 -1.825045E-1 3.900000E+0 -1.104194E-1 -5.808988E-1 -1.830974E-1 4.000000E+0 -1.143746E-1 -1.213577E+0 -1.836707E-1 4.100000E+0 -1.230089E-1 -1.932493E+0 -1.843470E-1 4.200000E+0 -1.446508E-1 -2.690283E+0 -1.861743E-1 4.300000E+0 -1.751452E-1 -3.469660E+0 -1.907354E-1 4.400000E+0 -2.090943E-1 -4.262386E+0 -1.974990E-1 4.500000E+0 -2.446878E-1 -5.064195E+0 -2.075532E-1 4.600000E+0 -2.812300E-1 -5.872561E+0 -2.313080E-1 4.700000E+0 -3.183912E-1 -6.685873E+0 -2.650113E-1 4.800000E+0 -3.559946E-1 -7.503040E+0 -3.020025E-1 4.900000E+0 -3.939301E-1 -8.323297E+0 -3.404120E-1 5.000000E+0 -4.321271E-1 -9.146081E+0 -3.795912E-1 5.100000E+0 -4.705364E-1 -9.970971E+0 -4.192540E-1 5.200000E+0 -5.091227E-1 -1.079764E+1 -4.592441E-1 5.300000E+0 -5.478587E-1 -1.162584E+1 -4.994709E-1 5.400000E+0 -5.867237E-1 -1.245535E+1 -5.398761E-1 5.500000E+0 -6.257007E-1 -1.328603E+1 -5.804194E-1 5.600000E+0 -6.647758E-1 -1.411771E+1 -6.210723E-1 5.700000E+0 -7.039375E-1 -1.495030E+1 -6.618131E-1 5.800000E+0 -7.431758E-1 -1.578370E+1 -7.026250E-1 5.900000E+0 -7.824823E-1 -1.661783E+1 -7.434950E-1 6.000000E+0 -8.218494E-1 -1.745262E+1 -7.844122E-1 6.100000E+0 -8.612707E-1 -1.828800E+1 -8.253678E-1 6.200000E+0 -9.007402E-1 -1.912392E+1 -8.663541E-1 6.300000E+0 -9.402527E-1 -1.996035E+1 -9.073649E-1 6.400000E+0 -9.798034E-1 -2.079724E+1 -9.483947E-1 6.500000E+0 -1.019388E+0 -2.163455E+1 -9.894386E-1 6.600000E+0 -1.059002E+0 -2.247225E+1 -1.030493E+0 | [Pulldown] -3.300000E+0 -8.850858E-1 -1.989400E+1 -8.073932E-1 -3.200000E+0 -8.338018E-1 -1.905777E+1 -7.579167E-1 -3.100000E+0 -7.661766E-1 -1.822204E+1 -7.164107E-1 -3.000000E+0 -7.086604E-1 -1.738686E+1 -6.791536E-1 -2.900000E+0 -6.631478E-1 -1.655228E+1 -6.433374E-1 -2.800000E+0 -6.259599E-1 -1.571837E+1 -6.083792E-1 -2.700000E+0 -5.913003E-1 -1.488518E+1 -5.741630E-1 -2.600000E+0 -5.575170E-1 -1.405282E+1 -5.404872E-1 -2.500000E+0 -5.243299E-1 -1.322136E+1 -5.070261E-1 -2.400000E+0 -4.914347E-1 -1.239094E+1 -4.736522E-1 -2.300000E+0 -4.586634E-1 -1.156169E+1 -4.403926E-1 -2.200000E+0 -4.260890E-1 -1.073377E+1 -4.073182E-1 -2.100000E+0 -3.939200E-1 -9.907410E+0 -3.749081E-1 -2.000000E+0 -3.620954E-1 -9.082852E+0 -3.435977E-1 -1.900000E+0 -3.305744E-1 -8.260438E+0 -3.129178E-1 -1.800000E+0 -2.993948E-1 -7.440597E+0 -2.825464E-1 -1.700000E+0 -2.686299E-1 -6.623909E+0 -2.526897E-1 -1.600000E+0 -2.383942E-1 -5.811162E+0 -2.238645E-1 -1.500000E+0 -2.088220E-1 -5.003482E+0 -1.970282E-1 -1.400000E+0 -1.801406E-1 -4.202541E+0 -1.748434E-1 -1.300000E+0 -1.530211E-1 -3.410972E+0 -1.595585E-1 -1.200000E+0 -1.293001E-1 -2.633354E+0 -1.465527E-1 -1.100000E+0 -1.122624E-1 -1.878072E+0 -1.338445E-1 -1.000000E+0 -1.004226E-1 -1.163911E+0 -1.213642E-1 -9.000000E-1 -8.977355E-2 -5.418477E-1 -1.091810E-1 -8.000000E-1 -7.950749E-2 -1.591016E-1 -9.723676E-2 -7.000000E-1 -6.951833E-2 -7.603567E-2 -8.534550E-2 -6.000000E-1 -5.963935E-2 -6.099947E-2 -7.339696E-2 -5.000000E-1 -4.975650E-2 -5.031097E-2 -6.136571E-2 -4.000000E-1 -3.984248E-2 -4.021746E-2 -4.924988E-2 -3.000000E-1 -2.989937E-2 -3.018819E-2 -3.705189E-2 -2.000000E-1 -1.993631E-2 -2.011725E-2 -2.477500E-2 -1.000000E-1 -9.965107E-3 -1.003430E-2 -1.242295E-2 4.440892E-16 -7.703522E-11 -1.126552E-10 -5.897923E-11 1.000000E-1 9.748638E-3 9.619198E-3 1.226626E-2 2.000000E-1 1.907048E-2 1.852117E-2 2.413524E-2 3.000000E-1 2.794976E-2 2.672678E-2 3.558233E-2 4.000000E-1 3.637149E-2 3.425685E-2 4.658231E-2 5.000000E-1 4.432163E-2 4.113195E-2 5.710960E-2 6.000000E-1 5.178719E-2 4.737226E-2 6.713829E-2 7.000000E-1 5.875624E-2 5.299702E-2 7.664221E-2 8.000000E-1 6.521780E-2 5.802419E-2 8.559478E-2 9.000000E-1 7.116158E-2 6.247054E-2 9.396858E-2 1.000000E+0 7.657742E-2 6.635065E-2 1.017345E-1 1.100000E+0 8.145433E-2 6.967732E-2 1.088604E-1 1.200000E+0 8.577963E-2 7.246423E-2 1.153087E-1 1.300000E+0 8.953894E-2 7.473275E-2 1.210353E-1 1.400000E+0 9.271934E-2 7.652255E-2 1.259900E-1 1.500000E+0 9.531942E-2 7.789822E-2 1.301287E-1 1.600000E+0 9.736638E-2 7.894210E-2 1.334400E-1 1.700000E+0 9.892748E-2 7.973693E-2 1.359782E-1 1.800000E+0 1.000994E-1 8.035207E-2 1.378674E-1 1.900000E+0 1.009821E-1 8.083935E-2 1.392634E-1 2.000000E+0 1.016592E-1 8.123533E-2 1.403084E-1 2.100000E+0 1.021921E-1 8.156521E-2 1.411105E-1 2.200000E+0 1.026235E-1 8.184637E-2 1.417448E-1 2.300000E+0 1.029823E-1 8.209092E-2 1.422616E-1 2.400000E+0 1.032880E-1 8.230746E-2 1.426944E-1 2.500000E+0 1.035542E-1 8.250216E-2 1.430658E-1 2.600000E+0 1.037904E-1 8.267959E-2 1.433912E-1 2.700000E+0 1.040033E-1 8.284313E-2 1.436816E-1 2.800000E+0 1.041980E-1 8.299537E-2 1.439447E-1 2.900000E+0 1.043780E-1 8.313832E-2 1.441863E-1 3.000000E+0 1.045461E-1 8.327353E-2 1.444107E-1 3.100000E+0 1.047045E-1 8.340225E-2 1.446210E-1 3.200000E+0 1.048548E-1 8.352552E-2 1.448197E-1 3.300000E+0 1.049985E-1 8.364429E-2 1.450088E-1 3.400000E+0 1.051364E-1 8.376104E-2 1.451900E-1 3.500000E+0 1.052697E-1 8.389122E-2 1.453645E-1 3.600000E+0 1.053992E-1 8.404564E-2 1.455336E-1 3.700000E+0 1.055258E-1 8.422242E-2 1.456984E-1 3.800000E+0 1.056509E-1 8.448694E-2 1.458603E-1 3.900000E+0 1.057892E-1 8.502735E-2 1.460207E-1 4.000000E+0 1.059705E-1 8.589470E-2 1.461816E-1 4.100000E+0 1.061962E-1 8.700627E-2 1.463451E-1 4.200000E+0 1.066548E-1 8.829142E-2 1.465143E-1 4.300000E+0 1.076601E-1 8.969992E-2 1.466986E-1 4.400000E+0 1.091141E-1 9.119393E-2 1.469617E-1 4.500000E+0 1.108734E-1 9.274415E-2 1.473174E-1 4.600000E+0 1.128447E-1 9.432773E-2 1.483862E-1 4.700000E+0 1.149598E-1 9.592686E-2 1.504943E-1 4.800000E+0 1.171672E-1 9.752763E-2 1.532732E-1 4.900000E+0 1.194271E-1 9.911908E-2 1.565102E-1 5.000000E+0 1.217088E-1 1.006923E-1 1.600630E-1 5.100000E+0 1.239872E-1 1.022394E-1 1.638319E-1 5.200000E+0 1.262413E-1 1.037528E-1 1.677457E-1 5.300000E+0 1.284519E-1 1.052240E-1 1.717516E-1 5.400000E+0 1.305990E-1 1.066424E-1 1.758087E-1 5.500000E+0 1.326592E-1 1.079928E-1 1.798831E-1 5.600000E+0 1.346018E-1 1.092483E-1 1.839436E-1 5.700000E+0 1.363824E-1 1.103484E-1 1.879573E-1 5.800000E+0 1.379297E-1 1.111347E-1 1.918850E-1 5.900000E+0 1.391112E-1 1.110559E-1 1.956727E-1 6.000000E+0 1.396006E-1 1.075222E-1 1.992387E-1 6.100000E+0 1.380386E-1 1.048091E-1 2.024405E-1 6.200000E+0 1.305941E-1 1.049321E-1 2.049759E-1 6.300000E+0 1.293267E-1 1.061979E-1 2.059087E-1 6.400000E+0 1.291670E-1 1.083467E-1 1.994325E-1 6.500000E+0 1.302132E-1 1.109370E-1 1.859833E-1 6.600000E+0 1.322745E-1 1.138853E-1 1.852167E-1 | [Ramp] dV/dt_r 1.556E+0/1.238E-9 1.270E+0/1.673E-9 1.849E+0/7.811E-10 dV/dt_f 1.613E+0/1.307E-9 1.443E+0/1.988E-9 1.857E+0/9.721E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299974E+0 2.999967E+0 3.599981E+0 2.020202E-10 3.299981E+0 2.999974E+0 3.599985E+0 4.040404E-10 3.299975E+0 2.999972E+0 3.599980E+0 6.060606E-10 3.299971E+0 2.999970E+0 3.599977E+0 8.080808E-10 3.299974E+0 2.999970E+0 3.599981E+0 1.010101E-9 3.299978E+0 2.999969E+0 3.599984E+0 1.212121E-9 3.299982E+0 2.999977E+0 3.599984E+0 1.414141E-9 3.299986E+0 2.999981E+0 3.599984E+0 1.616162E-9 3.299996E+0 2.999995E+0 3.599995E+0 1.818182E-9 3.300031E+0 3.000020E+0 3.599896E+0 2.020202E-9 3.299398E+0 3.000006E+0 3.597880E+0 2.222222E-9 3.296091E+0 2.999191E+0 3.607674E+0 2.424242E-9 3.300591E+0 2.996769E+0 3.555210E+0 2.626263E-9 3.302683E+0 2.995249E+0 3.306519E+0 2.828283E-9 3.213012E+0 3.003465E+0 2.861795E+0 3.030303E-9 3.106243E+0 3.013025E+0 2.376123E+0 3.232323E-9 2.921956E+0 2.964836E+0 1.996283E+0 3.434343E-9 2.639711E+0 2.901131E+0 1.649083E+0 3.636364E-9 2.313121E+0 2.846439E+0 1.370408E+0 3.838384E-9 2.015350E+0 2.761574E+0 1.116969E+0 4.040404E-9 1.759107E+0 2.653493E+0 9.142719E-1 4.242424E-9 1.511422E+0 2.473439E+0 8.305398E-1 4.444444E-9 1.332446E+0 2.259554E+0 7.493546E-1 4.646465E-9 1.168028E+0 2.049492E+0 7.107697E-1 4.848485E-9 1.041437E+0 1.852871E+0 6.849186E-1 5.050505E-9 9.593156E-1 1.656482E+0 6.621285E-1 5.252525E-9 8.830471E-1 1.505712E+0 6.450482E-1 5.454545E-9 8.450261E-1 1.371792E+0 6.284546E-1 5.656566E-9 8.136367E-1 1.247347E+0 6.187644E-1 5.858586E-9 7.879661E-1 1.148664E+0 6.106963E-1 6.060606E-9 7.677975E-1 1.050365E+0 6.028522E-1 6.262626E-9 7.488067E-1 9.852192E-1 5.953456E-1 6.464646E-9 7.363189E-1 9.294114E-1 5.880909E-1 6.666667E-9 7.247123E-1 8.813422E-1 5.839705E-1 6.868687E-9 7.143781E-1 8.500151E-1 5.804014E-1 7.070707E-9 7.050452E-1 8.188917E-1 5.765932E-1 7.272727E-9 6.962765E-1 7.973675E-1 5.724916E-1 7.474747E-9 6.902106E-1 7.778060E-1 5.685611E-1 7.676768E-9 6.844099E-1 7.603386E-1 5.665409E-1 7.878788E-9 6.789946E-1 7.465448E-1 5.647520E-1 8.080808E-9 6.738262E-1 7.327844E-1 5.626098E-1 8.282828E-9 6.689962E-1 7.222876E-1 5.601128E-1 8.484848E-9 6.655998E-1 7.122349E-1 5.577460E-1 8.686869E-9 6.622914E-1 7.031646E-1 5.567051E-1 8.888889E-9 6.591093E-1 6.955090E-1 5.557571E-1 9.090909E-9 6.559923E-1 6.878612E-1 5.544425E-1 9.292929E-9 6.530996E-1 6.818207E-1 5.528268E-1 9.494949E-9 6.510596E-1 6.759007E-1 5.513151E-1 9.696970E-9 6.490411E-1 6.705367E-1 5.507847E-1 9.898990E-9 6.470542E-1 6.658349E-1 5.502765E-1 1.010101E-8 6.450803E-1 6.611386E-1 5.494213E-1 1.030303E-8 6.432687E-1 6.573791E-1 5.483338E-1 1.050505E-8 6.419869E-1 6.536433E-1 5.473482E-1 1.070707E-8 6.407049E-1 6.502551E-1 5.470828E-1 1.090909E-8 6.394181E-1 6.472073E-1 5.468130E-1 1.111111E-8 6.381296E-1 6.441906E-1 5.462363E-1 1.131313E-8 6.369703E-1 6.417253E-1 5.454845E-1 1.151515E-8 6.361357E-1 6.392732E-1 5.448413E-1 1.171717E-8 6.353001E-1 6.370482E-1 5.447136E-1 1.191919E-8 6.344473E-1 6.350052E-1 5.445783E-1 1.212121E-8 6.335890E-1 6.330016E-1 5.441766E-1 1.232323E-8 6.328333E-1 6.313456E-1 5.436458E-1 1.252525E-8 6.322812E-1 6.296972E-1 5.432229E-1 1.272727E-8 6.317275E-1 6.281987E-1 5.431739E-1 1.292929E-8 6.311532E-1 6.267979E-1 5.431152E-1 1.313131E-8 6.305733E-1 6.254379E-1 5.428271E-1 1.333333E-8 6.300748E-1 6.243090E-1 5.424462E-1 1.353535E-8 6.297066E-1 6.231848E-1 5.421683E-1 1.373737E-8 6.293359E-1 6.221574E-1 5.421635E-1 1.393939E-8 6.289438E-1 6.211808E-1 5.421482E-1 1.414141E-8 6.285467E-1 6.202438E-1 5.419362E-1 1.434343E-8 6.282150E-1 6.194674E-1 5.416588E-1 1.454545E-8 6.279686E-1 6.186939E-1 5.414774E-1 1.474747E-8 6.277194E-1 6.179801E-1 5.414962E-1 1.494949E-8 6.274496E-1 6.172911E-1 5.415040E-1 1.515152E-8 6.271759E-1 6.166396E-1 5.413441E-1 1.535354E-8 6.269546E-1 6.161036E-1 5.411395E-1 1.555556E-8 6.267890E-1 6.155694E-1 5.410227E-1 1.575758E-8 6.266202E-1 6.150664E-1 5.410530E-1 1.595960E-8 6.264323E-1 6.145733E-1 5.410725E-1 1.616162E-8 6.262414E-1 6.141163E-1 5.409492E-1 1.636364E-8 6.260933E-1 6.137462E-1 5.407966E-1 1.656566E-8 6.259825E-1 6.133772E-1 5.407232E-1 1.676768E-8 6.258682E-1 6.130202E-1 5.407575E-1 1.696970E-8 6.257361E-1 6.126661E-1 5.407814E-1 1.717172E-8 6.256019E-1 6.123459E-1 5.406848E-1 1.737374E-8 6.255030E-1 6.120918E-1 5.405703E-1 1.757576E-8 6.254292E-1 6.118384E-1 5.405262E-1 1.777778E-8 6.253517E-1 6.115785E-1 5.405602E-1 1.797980E-8 6.252579E-1 6.113175E-1 5.405846E-1 1.818182E-8 6.251628E-1 6.110912E-1 5.405076E-1 1.838384E-8 6.250972E-1 6.109202E-1 5.404210E-1 1.858586E-8 6.250487E-1 6.107495E-1 5.403962E-1 1.878788E-8 6.249963E-1 6.105565E-1 5.404277E-1 1.898990E-8 6.249284E-1 6.103611E-1 5.404505E-1 1.919192E-8 6.248598E-1 6.102019E-1 5.403884E-1 1.939394E-8 6.248177E-1 6.100901E-1 5.403225E-1 1.959596E-8 6.247878E-1 6.099784E-1 5.403101E-1 1.979798E-8 6.247500E-1 6.098218E-1 5.403374E-1 2.000000E-8 6.246835E-1 6.096631E-1 5.403648E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.595381E+0 2.079664E+0 3.082185E+0 2.020202E-10 2.595387E+0 2.079669E+0 3.082189E+0 4.040404E-10 2.595383E+0 2.079665E+0 3.082186E+0 6.060606E-10 2.595381E+0 2.079659E+0 3.082184E+0 8.080808E-10 2.595384E+0 2.079649E+0 3.082187E+0 1.010101E-9 2.595388E+0 2.079640E+0 3.082191E+0 1.212121E-9 2.595388E+0 2.079647E+0 3.082189E+0 1.414141E-9 2.595388E+0 2.079628E+0 3.082188E+0 1.616162E-9 2.595381E+0 2.079591E+0 3.082190E+0 1.818182E-9 2.595362E+0 2.079563E+0 3.082086E+0 2.020202E-9 2.594952E+0 2.079520E+0 3.080828E+0 2.222222E-9 2.594131E+0 2.079348E+0 3.087923E+0 2.424242E-9 2.598212E+0 2.080339E+0 2.828362E+0 2.626263E-9 2.532193E+0 2.083772E+0 1.431512E+0 2.828283E-9 2.048953E+0 2.089070E+0 2.321292E-1 3.030303E-9 1.110455E+0 2.048144E+0 3.127434E-2 3.232323E-9 4.566160E-1 1.777055E+0 1.787160E-2 3.434343E-9 1.454850E-1 1.298166E+0 1.222071E-2 3.636364E-9 3.892243E-2 8.236441E-1 7.976516E-3 3.838384E-9 1.803993E-2 5.110744E-1 5.889528E-3 4.040404E-9 1.265119E-2 2.629966E-1 5.149993E-3 4.242424E-9 1.044815E-2 1.323504E-1 4.566283E-3 4.444444E-9 8.229761E-3 5.907949E-2 4.005418E-3 4.646465E-9 5.988573E-3 2.589782E-2 3.636507E-3 4.848485E-9 3.965014E-3 1.577666E-2 3.309683E-3 5.050505E-9 3.787068E-3 8.473446E-3 3.021590E-3 5.252525E-9 4.004957E-3 7.315080E-3 2.780817E-3 5.454545E-9 3.722866E-3 7.007414E-3 2.545608E-3 5.656566E-9 2.835902E-3 5.854166E-3 2.348983E-3 5.858586E-9 2.074395E-3 4.048901E-3 2.159191E-3 6.060606E-9 2.208804E-3 2.595353E-3 1.988883E-3 6.262626E-9 2.495031E-3 2.660048E-3 1.838051E-3 6.464646E-9 2.358614E-3 2.893721E-3 1.690747E-3 6.666667E-9 1.803812E-3 2.509357E-3 1.564351E-3 6.868687E-9 1.346762E-3 1.737480E-3 1.440800E-3 7.070707E-9 1.495349E-3 1.168458E-3 1.330898E-3 7.272727E-9 1.720223E-3 1.342442E-3 1.232161E-3 7.474747E-9 1.606663E-3 1.578541E-3 1.135862E-3 7.676768E-9 1.219024E-3 1.383990E-3 1.052209E-3 7.878788E-9 9.119834E-4 9.721275E-4 9.697698E-4 8.080808E-9 1.047645E-3 6.938627E-4 8.972032E-4 8.282828E-9 1.220455E-3 8.394057E-4 8.312158E-4 8.484848E-9 1.119882E-3 1.008401E-3 7.669816E-4 8.686869E-9 8.389705E-4 8.786809E-4 7.108588E-4 8.888889E-9 6.254987E-4 6.296736E-4 6.551974E-4 9.090909E-9 7.458118E-4 4.743897E-4 6.070007E-4 9.292929E-9 8.805560E-4 5.806710E-4 5.628217E-4 9.494949E-9 7.917056E-4 6.938797E-4 5.198251E-4 9.696970E-9 5.837926E-4 5.976836E-4 4.817773E-4 9.898990E-9 4.327319E-4 4.370263E-4 4.438221E-4 1.010101E-8 5.384703E-4 3.448903E-4 4.116890E-4 1.030303E-8 6.437427E-4 4.208193E-4 3.820502E-4 1.050505E-8 5.666076E-4 4.940954E-4 3.532978E-4 1.070707E-8 4.095421E-4 4.223413E-4 3.275974E-4 1.090909E-8 3.076883E-4 3.137240E-4 3.019964E-4 1.111111E-8 3.932780E-4 2.595453E-4 2.802997E-4 1.131313E-8 4.739329E-4 3.112183E-4 2.600696E-4 1.151515E-8 4.095212E-4 3.574228E-4 2.405893E-4 1.171717E-8 2.892241E-4 3.049256E-4 2.230852E-4 1.191919E-8 2.216655E-4 2.297937E-4 2.057275E-4 1.212121E-8 2.913957E-4 1.982234E-4 1.911281E-4 1.232323E-8 3.542035E-4 2.348953E-4 1.774374E-4 1.252525E-8 2.998495E-4 2.650898E-4 1.643680E-4 1.272727E-8 2.063379E-4 2.258109E-4 1.525886E-4 1.292929E-8 1.621302E-4 1.723603E-4 1.409400E-4 1.313131E-8 2.191504E-4 1.540373E-4 1.309279E-4 1.333333E-8 2.682117E-4 1.804905E-4 1.213814E-4 1.353535E-8 2.216715E-4 2.003730E-4 1.124397E-4 1.373737E-8 1.478819E-4 1.704083E-4 1.045056E-4 1.393939E-8 1.197684E-4 1.315631E-4 9.669456E-5 1.414141E-8 1.669650E-4 1.214590E-4 9.004307E-5 1.434343E-8 2.057328E-4 1.413142E-4 8.367073E-5 1.454545E-8 1.654051E-4 1.547511E-4 7.763539E-5 1.474747E-8 1.062861E-4 1.306891E-4 7.205584E-5 1.494949E-8 8.955006E-5 1.009344E-4 6.660187E-5 1.515152E-8 1.295652E-4 9.592493E-5 6.210156E-5 1.535354E-8 1.608713E-4 1.120266E-4 5.779013E-5 1.555556E-8 1.247034E-4 1.217823E-4 5.372632E-5 1.575758E-8 7.559611E-5 1.015030E-4 4.993609E-5 1.595960E-8 6.671196E-5 7.747132E-5 4.624020E-5 1.616162E-8 1.018362E-4 7.736507E-5 4.314683E-5 1.636364E-8 1.280997E-4 9.391077E-5 4.014773E-5 1.656566E-8 9.560914E-5 1.030206E-4 3.744556E-5 1.676768E-8 5.445102E-5 8.265048E-5 3.501194E-5 1.696970E-8 5.177828E-5 5.940548E-5 3.257123E-5 1.717172E-8 8.357390E-5 6.141194E-5 3.009122E-5 1.737374E-8 1.060435E-4 7.764547E-5 2.760666E-5 1.757576E-8 7.423550E-5 8.615101E-5 2.588252E-5 1.777778E-8 3.674136E-5 6.837239E-5 2.472021E-5 1.797980E-8 3.747857E-5 4.876594E-5 2.341418E-5 1.818182E-8 6.618232E-5 5.205217E-5 2.140533E-5 1.838384E-8 8.559083E-5 6.564156E-5 1.934285E-5 1.858586E-8 5.662118E-5 7.171069E-5 1.816433E-5 1.878788E-8 2.458412E-5 5.544215E-5 1.751598E-5 1.898990E-8 2.961508E-5 3.825811E-5 1.666529E-5 1.919192E-8 5.664761E-5 4.342474E-5 1.492565E-5 1.939394E-8 7.379692E-5 5.645962E-5 1.315250E-5 1.959596E-8 4.428234E-5 6.124241E-5 1.265947E-5 1.979798E-8 1.367624E-5 4.432051E-5 1.278255E-5 2.000000E-8 7.671702E-5 2.714179E-5 1.290563E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.241597E-1 6.079414E-1 5.401460E-1 2.020202E-10 6.241644E-1 6.079432E-1 5.401306E-1 4.040404E-10 6.241477E-1 6.079237E-1 5.401427E-1 6.060606E-10 6.241458E-1 6.079153E-1 5.401524E-1 8.080808E-10 6.241603E-1 6.079357E-1 5.401577E-1 1.010101E-9 6.241660E-1 6.079548E-1 5.401568E-1 1.212121E-9 6.241654E-1 6.079431E-1 5.401559E-1 1.414141E-9 6.242170E-1 6.079452E-1 5.401480E-1 1.616162E-9 6.243959E-1 6.079416E-1 5.425341E-1 1.818182E-9 6.291530E-1 6.080391E-1 5.649585E-1 2.020202E-9 6.487178E-1 6.098335E-1 9.314462E-1 2.222222E-9 8.434829E-1 6.131044E-1 3.117717E+0 2.424242E-9 1.948429E+0 6.402182E-1 3.520539E+0 2.626263E-9 2.995279E+0 9.125421E-1 3.560299E+0 2.828283E-9 3.208337E+0 1.522424E+0 3.574887E+0 3.030303E-9 3.248677E+0 2.407470E+0 3.581316E+0 3.232323E-9 3.264742E+0 2.822915E+0 3.585099E+0 3.434343E-9 3.273645E+0 2.904893E+0 3.587669E+0 3.636364E-9 3.278831E+0 2.942585E+0 3.589922E+0 3.838384E-9 3.282281E+0 2.956430E+0 3.591356E+0 4.040404E-9 3.285422E+0 2.968782E+0 3.592768E+0 4.242424E-9 3.287411E+0 2.974131E+0 3.593770E+0 4.444444E-9 3.289396E+0 2.977958E+0 3.594639E+0 4.646465E-9 3.290745E+0 2.981591E+0 3.595403E+0 4.848485E-9 3.291859E+0 2.984016E+0 3.595953E+0 5.050505E-9 3.292894E+0 2.986095E+0 3.596495E+0 5.252525E-9 3.293708E+0 2.987922E+0 3.596908E+0 5.454545E-9 3.294520E+0 2.989301E+0 3.597288E+0 5.656566E-9 3.295085E+0 2.990653E+0 3.597619E+0 5.858586E-9 3.295580E+0 2.991627E+0 3.597872E+0 6.060606E-9 3.296046E+0 2.992517E+0 3.598120E+0 6.262626E-9 3.296448E+0 2.993313E+0 3.598317E+0 6.464646E-9 3.296850E+0 2.993974E+0 3.598503E+0 6.666667E-9 3.297124E+0 2.994621E+0 3.598663E+0 6.868687E-9 3.297372E+0 2.995103E+0 3.598788E+0 7.070707E-9 3.297608E+0 2.995558E+0 3.598912E+0 7.272727E-9 3.297825E+0 2.995964E+0 3.599014E+0 7.474747E-9 3.298041E+0 2.996315E+0 3.599113E+0 7.676768E-9 3.298184E+0 2.996658E+0 3.599196E+0 7.878788E-9 3.298316E+0 2.996918E+0 3.599261E+0 8.080808E-9 3.298445E+0 2.997168E+0 3.599326E+0 8.282828E-9 3.298569E+0 2.997391E+0 3.599383E+0 8.484848E-9 3.298692E+0 2.997588E+0 3.599440E+0 8.686869E-9 3.298772E+0 2.997781E+0 3.599486E+0 8.888889E-9 3.298849E+0 2.997928E+0 3.599523E+0 9.090909E-9 3.298924E+0 2.998072E+0 3.599560E+0 9.292929E-9 3.298995E+0 2.998200E+0 3.599594E+0 9.494949E-9 3.299066E+0 2.998316E+0 3.599628E+0 9.696970E-9 3.299116E+0 2.998429E+0 3.599653E+0 9.898990E-9 3.299165E+0 2.998518E+0 3.599673E+0 1.010101E-8 3.299211E+0 2.998607E+0 3.599694E+0 1.030303E-8 3.299255E+0 2.998684E+0 3.599718E+0 1.050505E-8 3.299299E+0 2.998754E+0 3.599743E+0 1.070707E-8 3.299330E+0 2.998822E+0 3.599758E+0 1.090909E-8 3.299361E+0 2.998876E+0 3.599768E+0 1.111111E-8 3.299391E+0 2.998930E+0 3.599779E+0 1.131313E-8 3.299420E+0 2.998979E+0 3.599798E+0 1.151515E-8 3.299448E+0 2.999024E+0 3.599816E+0 1.171717E-8 3.299471E+0 2.999067E+0 3.599825E+0 1.191919E-8 3.299494E+0 2.999099E+0 3.599830E+0 1.212121E-8 3.299514E+0 2.999131E+0 3.599836E+0 1.232323E-8 3.299532E+0 2.999166E+0 3.599850E+0 1.252525E-8 3.299551E+0 2.999203E+0 3.599863E+0 1.272727E-8 3.299571E+0 2.999235E+0 3.599869E+0 1.292929E-8 3.299591E+0 2.999252E+0 3.599870E+0 1.313131E-8 3.299605E+0 2.999270E+0 3.599875E+0 1.333333E-8 3.299616E+0 2.999296E+0 3.599887E+0 1.353535E-8 3.299628E+0 2.999327E+0 3.599899E+0 1.373737E-8 3.299646E+0 2.999351E+0 3.599902E+0 1.393939E-8 3.299664E+0 2.999362E+0 3.599900E+0 1.414141E-8 3.299673E+0 2.999373E+0 3.599902E+0 1.434343E-8 3.299678E+0 2.999393E+0 3.599913E+0 1.454545E-8 3.299686E+0 2.999417E+0 3.599922E+0 1.474747E-8 3.299701E+0 2.999435E+0 3.599923E+0 1.494949E-8 3.299716E+0 2.999442E+0 3.599921E+0 1.515152E-8 3.299723E+0 2.999450E+0 3.599923E+0 1.535354E-8 3.299726E+0 2.999467E+0 3.599931E+0 1.555556E-8 3.299733E+0 2.999486E+0 3.599938E+0 1.575758E-8 3.299747E+0 2.999499E+0 3.599937E+0 1.595960E-8 3.299761E+0 2.999504E+0 3.599936E+0 1.616162E-8 3.299765E+0 2.999510E+0 3.599937E+0 1.636364E-8 3.299766E+0 2.999524E+0 3.599944E+0 1.656566E-8 3.299771E+0 2.999540E+0 3.599949E+0 1.676768E-8 3.299784E+0 2.999551E+0 3.599948E+0 1.696970E-8 3.299797E+0 2.999557E+0 3.599946E+0 1.717172E-8 3.299798E+0 2.999563E+0 3.599948E+0 1.737374E-8 3.299797E+0 2.999574E+0 3.599953E+0 1.757576E-8 3.299801E+0 2.999585E+0 3.599958E+0 1.777778E-8 3.299813E+0 2.999593E+0 3.599956E+0 1.797980E-8 3.299825E+0 2.999598E+0 3.599954E+0 1.818182E-8 3.299825E+0 2.999604E+0 3.599955E+0 1.838384E-8 3.299824E+0 2.999614E+0 3.599959E+0 1.858586E-8 3.299829E+0 2.999625E+0 3.599963E+0 1.878788E-8 3.299840E+0 2.999631E+0 3.599962E+0 1.898990E-8 3.299851E+0 2.999635E+0 3.599961E+0 1.919192E-8 3.299848E+0 2.999638E+0 3.599962E+0 1.939394E-8 3.299845E+0 2.999650E+0 3.599966E+0 1.959596E-8 3.299849E+0 2.999662E+0 3.599969E+0 1.979798E-8 3.299859E+0 2.999667E+0 3.599966E+0 2.000000E-8 3.299870E+0 2.999666E+0 3.599962E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 4.107826E-6 4.409682E-6 -1.388312E-5 4.040404E-10 -1.127801E-5 -9.726826E-6 -3.359280E-6 6.060606E-10 -1.368467E-5 -1.679156E-5 5.338756E-6 8.080808E-10 -1.221948E-6 -5.444196E-6 1.017537E-5 1.010101E-9 4.336825E-6 5.148953E-6 1.121223E-5 1.212121E-9 3.908809E-6 -3.247242E-6 1.224909E-5 1.414141E-9 6.106742E-5 -5.652357E-6 3.930686E-6 1.616162E-9 2.484211E-4 -1.097405E-5 2.370383E-3 1.818182E-9 4.792085E-3 8.743171E-5 2.270507E-2 2.020202E-9 1.522744E-2 1.998007E-3 9.885559E-2 2.222222E-9 4.625871E-3 2.368789E-3 8.050145E-1 2.424242E-9 1.372671E-1 -6.356789E-3 1.334579E+0 2.626263E-9 5.120377E-1 -2.591226E-2 1.797673E+0 2.828283E-9 8.004241E-1 -3.597101E-2 2.228743E+0 3.030303E-9 1.089474E+0 1.009834E-1 2.584908E+0 3.232323E-9 1.384514E+0 3.046845E-1 2.767527E+0 3.434343E-9 1.653039E+0 4.767739E-1 2.854978E+0 3.636364E-9 1.890889E+0 6.540182E-1 2.904515E+0 3.838384E-9 2.054607E+0 8.332596E-1 2.940089E+0 4.040404E-9 2.192086E+0 1.007043E+0 2.970346E+0 4.242424E-9 2.301811E+0 1.168032E+0 2.988138E+0 4.444444E-9 2.349475E+0 1.327047E+0 3.005565E+0 4.646465E-9 2.396178E+0 1.453062E+0 3.016895E+0 4.848485E-9 2.426714E+0 1.569212E+0 3.026401E+0 5.050505E-9 2.447436E+0 1.672808E+0 3.034805E+0 5.252525E-9 2.466001E+0 1.740739E+0 3.041150E+0 5.454545E-9 2.483288E+0 1.790277E+0 3.047352E+0 5.656566E-9 2.495552E+0 1.838377E+0 3.051524E+0 5.858586E-9 2.507359E+0 1.871847E+0 3.055220E+0 6.060606E-9 2.516783E+0 1.896962E+0 3.058579E+0 6.262626E-9 2.524904E+0 1.920162E+0 3.061431E+0 6.464646E-9 2.532465E+0 1.936944E+0 3.064208E+0 6.666667E-9 2.538217E+0 1.953236E+0 3.066048E+0 6.868687E-9 2.543838E+0 1.965562E+0 3.067724E+0 7.070707E-9 2.548436E+0 1.976076E+0 3.069296E+0 7.272727E-9 2.552590E+0 1.985901E+0 3.070743E+0 7.474747E-9 2.556448E+0 1.993788E+0 3.072143E+0 7.676768E-9 2.559506E+0 2.001564E+0 3.073029E+0 7.878788E-9 2.562520E+0 2.007679E+0 3.073853E+0 8.080808E-9 2.565020E+0 2.013200E+0 3.074662E+0 8.282828E-9 2.567346E+0 2.018365E+0 3.075458E+0 8.484848E-9 2.569501E+0 2.022678E+0 3.076222E+0 8.686869E-9 2.571259E+0 2.026960E+0 3.076672E+0 8.888889E-9 2.573004E+0 2.030375E+0 3.077101E+0 9.090909E-9 2.574468E+0 2.033554E+0 3.077551E+0 9.292929E-9 2.575860E+0 2.036528E+0 3.078020E+0 9.494949E-9 2.577148E+0 2.039078E+0 3.078466E+0 9.696970E-9 2.578226E+0 2.041621E+0 3.078704E+0 9.898990E-9 2.579302E+0 2.043669E+0 3.078937E+0 1.010101E-8 2.580215E+0 2.045621E+0 3.079205E+0 1.030303E-8 2.581100E+0 2.047446E+0 3.079497E+0 1.050505E-8 2.581917E+0 2.049045E+0 3.079769E+0 1.070707E-8 2.582620E+0 2.050636E+0 3.079901E+0 1.090909E-8 2.583319E+0 2.051946E+0 3.080034E+0 1.111111E-8 2.583925E+0 2.053210E+0 3.080204E+0 1.131313E-8 2.584516E+0 2.054390E+0 3.080395E+0 1.151515E-8 2.585063E+0 2.055453E+0 3.080566E+0 1.171717E-8 2.585549E+0 2.056503E+0 3.080643E+0 1.191919E-8 2.586031E+0 2.057388E+0 3.080722E+0 1.212121E-8 2.586455E+0 2.058248E+0 3.080835E+0 1.232323E-8 2.586872E+0 2.059053E+0 3.080964E+0 1.252525E-8 2.587258E+0 2.059794E+0 3.081075E+0 1.272727E-8 2.587610E+0 2.060524E+0 3.081122E+0 1.292929E-8 2.587957E+0 2.061156E+0 3.081169E+0 1.313131E-8 2.588268E+0 2.061774E+0 3.081248E+0 1.333333E-8 2.588573E+0 2.062353E+0 3.081339E+0 1.353535E-8 2.588858E+0 2.062895E+0 3.081413E+0 1.373737E-8 2.589124E+0 2.063427E+0 3.081441E+0 1.393939E-8 2.589386E+0 2.063900E+0 3.081471E+0 1.414141E-8 2.589624E+0 2.064367E+0 3.081528E+0 1.434343E-8 2.589861E+0 2.064805E+0 3.081593E+0 1.454545E-8 2.590078E+0 2.065222E+0 3.081642E+0 1.474747E-8 2.590281E+0 2.065631E+0 3.081659E+0 1.494949E-8 2.590481E+0 2.066003E+0 3.081676E+0 1.515152E-8 2.590668E+0 2.066371E+0 3.081719E+0 1.535354E-8 2.590854E+0 2.066717E+0 3.081767E+0 1.555556E-8 2.591024E+0 2.067048E+0 3.081801E+0 1.575758E-8 2.591184E+0 2.067374E+0 3.081811E+0 1.595960E-8 2.591343E+0 2.067679E+0 3.081822E+0 1.616162E-8 2.591493E+0 2.067982E+0 3.081853E+0 1.636364E-8 2.591643E+0 2.068267E+0 3.081889E+0 1.656566E-8 2.591779E+0 2.068541E+0 3.081911E+0 1.676768E-8 2.591908E+0 2.068810E+0 3.081916E+0 1.696970E-8 2.592035E+0 2.069061E+0 3.081923E+0 1.717172E-8 2.592159E+0 2.069310E+0 3.081948E+0 1.737374E-8 2.592282E+0 2.069549E+0 3.081976E+0 1.757576E-8 2.592392E+0 2.069784E+0 3.081990E+0 1.777778E-8 2.592496E+0 2.070013E+0 3.081991E+0 1.797980E-8 2.592599E+0 2.070230E+0 3.081993E+0 1.818182E-8 2.592702E+0 2.070446E+0 3.082014E+0 1.838384E-8 2.592805E+0 2.070653E+0 3.082038E+0 1.858586E-8 2.592892E+0 2.070856E+0 3.082047E+0 1.878788E-8 2.592976E+0 2.071054E+0 3.082044E+0 1.898990E-8 2.593059E+0 2.071239E+0 3.082043E+0 1.919192E-8 2.593146E+0 2.071424E+0 3.082066E+0 1.939394E-8 2.593232E+0 2.071604E+0 3.082090E+0 1.959596E-8 2.593303E+0 2.071782E+0 3.082095E+0 1.979798E-8 2.593372E+0 2.071955E+0 3.082086E+0 2.000000E-8 2.593459E+0 2.072117E+0 3.082076E+0 | |[End data_o | |====================================================================== [End]