|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ07 | TinyLogic(tm) UHS Dual Buffer (Open Drain Outputs) | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz07p6_300.ibs | [File Rev] 1.0 | [Date] 3/12/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7wz07 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 3pf NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -5.000000E+0 -5.539028E-4 -4.368912E-4 -7.308935E-4 -4.900000E+0 -5.402491E-4 -4.261514E-4 -7.127680E-4 -4.800000E+0 -5.265979E-4 -4.154140E-4 -6.946451E-4 -4.700000E+0 -5.129495E-4 -4.046791E-4 -6.765251E-4 -4.600000E+0 -4.993039E-4 -3.939469E-4 -6.584081E-4 -4.500000E+0 -4.856613E-4 -3.832175E-4 -6.402942E-4 -4.400000E+0 -4.720220E-4 -3.724911E-4 -6.221838E-4 -4.300000E+0 -4.583859E-4 -3.617679E-4 -6.040768E-4 -4.200000E+0 -4.447535E-4 -3.510480E-4 -5.859737E-4 -4.100000E+0 -4.311248E-4 -3.403317E-4 -5.678745E-4 -4.000000E+0 -4.175001E-4 -3.296191E-4 -5.497795E-4 -3.900000E+0 -4.038798E-4 -3.189106E-4 -5.316891E-4 -3.800000E+0 -3.902640E-4 -3.082063E-4 -5.136035E-4 -3.700000E+0 -3.766531E-4 -2.975066E-4 -4.955232E-4 -3.600000E+0 -3.630475E-4 -2.868119E-4 -4.774483E-4 -3.500000E+0 -3.494475E-4 -2.761224E-4 -4.593795E-4 -3.400000E+0 -3.358536E-4 -2.654386E-4 -4.413171E-4 -3.300000E+0 -3.222662E-4 -2.547609E-4 -4.232617E-4 -3.200000E+0 -3.086860E-4 -2.440899E-4 -4.052139E-4 -3.100000E+0 -2.951136E-4 -2.334261E-4 -3.871744E-4 -3.000000E+0 -2.815497E-4 -2.227702E-4 -3.691439E-4 -2.900000E+0 -2.679951E-4 -2.121230E-4 -3.511234E-4 -2.800000E+0 -2.544507E-4 -2.014853E-4 -3.331138E-4 -2.700000E+0 -2.409176E-4 -1.908581E-4 -3.151165E-4 -2.600000E+0 -2.273972E-4 -1.802427E-4 -2.971326E-4 -2.500000E+0 -2.138909E-4 -1.696402E-4 -2.791640E-4 -2.400000E+0 -2.004005E-4 -1.590525E-4 -2.612127E-4 -2.300000E+0 -1.869281E-4 -1.484814E-4 -2.432809E-4 -2.200000E+0 -1.734765E-4 -1.379294E-4 -2.253716E-4 -2.100000E+0 -1.600488E-4 -1.273992E-4 -2.074885E-4 -2.000000E+0 -1.466489E-4 -1.168946E-4 -1.896361E-4 -1.900000E+0 -1.332822E-4 -1.064200E-4 -1.718204E-4 -1.800000E+0 -1.199551E-4 -9.598149E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 1.900000E+0 1.900003E-12 1.900624E-12 1.900000E-12 2.000000E+0 2.000003E-12 2.000624E-12 2.000000E-12 2.100000E+0 2.100003E-12 2.100624E-12 2.100000E-12 2.200000E+0 2.200003E-12 2.200624E-12 2.200000E-12 2.300000E+0 2.300003E-12 2.300624E-12 2.300000E-12 2.400000E+0 2.400003E-12 2.400624E-12 2.400000E-12 2.500000E+0 2.500003E-12 2.500624E-12 2.500000E-12 2.600000E+0 2.600003E-12 2.600624E-12 2.600000E-12 2.700000E+0 2.700003E-12 2.700624E-12 2.700000E-12 2.800000E+0 2.800003E-12 2.800624E-12 2.800000E-12 2.900000E+0 2.900003E-12 2.900624E-12 2.900000E-12 3.000000E+0 3.000003E-12 3.000624E-12 3.000000E-12 3.100000E+0 3.100003E-12 3.100624E-12 3.100000E-12 3.200000E+0 3.200003E-12 3.200624E-12 3.200000E-12 3.300000E+0 3.300003E-12 3.300624E-12 3.300000E-12 3.400000E+0 3.400003E-12 3.400624E-12 3.400000E-12 3.500000E+0 3.500003E-12 3.500624E-12 3.500000E-12 3.600000E+0 3.600003E-12 3.600624E-12 3.600000E-12 3.700000E+0 3.700003E-12 3.700624E-12 3.700000E-12 3.800000E+0 3.800003E-12 3.800624E-12 3.800000E-12 3.900000E+0 3.900003E-12 3.900624E-12 3.900000E-12 4.000000E+0 4.000003E-12 4.000624E-12 4.000000E-12 4.100000E+0 4.100003E-12 4.100624E-12 4.100000E-12 4.200000E+0 4.200003E-12 4.200624E-12 4.200000E-12 4.300000E+0 4.300003E-12 4.300624E-12 4.300000E-12 4.400000E+0 4.400003E-12 4.403291E-12 4.400000E-12 4.500000E+0 4.500003E-12 4.555089E-12 4.500000E-12 4.600000E+0 4.600003E-12 5.521989E-12 4.600000E-12 4.700000E+0 4.700007E-12 2.013067E-11 4.700000E-12 4.800000E+0 4.800200E-12 2.630369E-10 4.800000E-12 4.900000E+0 4.905899E-12 4.322284E-9 4.900000E-12 5.000000E+0 5.174063E-12 7.101986E-8 5.000000E-12 | [POWER Clamp] 0.0 5.174063E-12 4.555089E-12 5.835013E-12 -10.000000E-2 1.023592E-11 5.521989E-12 3.099612E-11 -2.000000E-1 1.567355E-10 2.013067E-11 1.930036E-9 -3.000000E-1 4.471773E-9 2.630369E-10 1.411414E-7 -4.000000E-1 1.278527E-7 4.322284E-9 4.140243E-6 -5.000000E-1 2.242150E-6 7.101981E-8 1.653803E-5 -6.000000E-1 9.943833E-6 9.465415E-7 3.199026E-5 -7.000000E-1 2.071613E-5 5.217583E-6 4.847127E-5 -8.000000E-1 3.262548E-5 1.264791E-5 6.543836E-5 -9.000000E-1 4.506767E-5 2.145176E-5 8.268383E-5 -1.000000E+0 5.781083E-5 3.088563E-5 1.001099E-4 -1.100000E+0 7.074509E-5 4.066348E-5 1.176609E-4 -1.200000E+0 8.381159E-5 5.065417E-5 1.353038E-4 -1.300000E+0 9.697399E-5 6.078815E-5 1.530170E-4 -1.400000E+0 1.102093E-4 7.102526E-5 1.707856E-4 -1.500000E+0 1.235016E-4 8.133941E-5 1.885990E-4 -1.600000E+0 1.368400E-4 9.171337E-5 2.064495E-4 -1.700000E+0 1.502162E-4 1.021351E-4 2.243309E-4 -1.800000E+0 1.636239E-4 1.125956E-4 2.422388E-4 -1.900000E+0 1.770583E-4 1.230886E-4 2.601693E-4 -2.000000E+0 1.905158E-4 1.336087E-4 2.781196E-4 -2.100000E+0 2.039932E-4 1.441522E-4 2.960873E-4 -2.200000E+0 2.174880E-4 1.547158E-4 3.140703E-4 -2.300000E+0 2.309982E-4 1.652969E-4 3.320669E-4 -2.400000E+0 2.445222E-4 1.758935E-4 3.500758E-4 -2.500000E+0 2.580583E-4 1.865039E-4 3.680957E-4 -2.600000E+0 2.716056E-4 1.971264E-4 3.861256E-4 -2.700000E+0 2.851628E-4 2.077599E-4 4.041646E-4 -2.800000E+0 2.987290E-4 2.184033E-4 4.222120E-4 -2.900000E+0 3.123036E-4 2.290558E-4 4.402669E-4 -3.000000E+0 3.258858E-4 2.397164E-4 4.583289E-4 -3.100000E+0 3.394749E-4 2.503845E-4 4.763974E-4 -3.200000E+0 3.530705E-4 2.610595E-4 4.944719E-4 -3.300000E+0 3.666720E-4 2.717408E-4 5.125520E-4 -3.400000E+0 3.802791E-4 2.824281E-4 5.306372E-4 -3.500000E+0 3.938913E-4 2.931207E-4 5.487274E-4 -3.600000E+0 4.075083E-4 3.038184E-4 5.668221E-4 -3.700000E+0 4.211299E-4 3.145208E-4 5.849210E-4 -3.800000E+0 4.347556E-4 3.252277E-4 6.030240E-4 -3.900000E+0 4.483853E-4 3.359386E-4 6.211307E-4 -4.000000E+0 4.620187E-4 3.466534E-4 6.392410E-4 -4.100000E+0 4.756557E-4 3.573719E-4 6.573546E-4 -4.200000E+0 4.892959E-4 3.680938E-4 6.754715E-4 -4.300000E+0 5.029393E-4 3.788189E-4 6.935913E-4 -4.400000E+0 5.165857E-4 3.895470E-4 7.117140E-4 -4.500000E+0 5.302349E-4 4.002781E-4 7.298394E-4 -4.600000E+0 5.438867E-4 4.110119E-4 7.479674E-4 -4.700000E+0 5.575411E-4 4.217483E-4 7.660978E-4 -4.800000E+0 5.711979E-4 4.324871E-4 7.842307E-4 -4.900000E+0 5.848570E-4 4.432284E-4 8.023657E-4 -5.000000E+0 5.985183E-4 4.539718E-4 8.205029E-4 | |[End data_i | |====================================================================== | [Model] data_o Model_type Open_drain Polarity Non-Inverting C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pulldown] -5.000000E+0 -2.712069E+1 -2.808094E+1 -2.656798E+1 -4.800000E+0 -2.576785E+1 -2.669412E+1 -2.522856E+1 -4.700000E+0 -2.509161E+1 -2.600093E+1 -2.455899E+1 -4.500000E+0 -2.373952E+1 -2.461502E+1 -2.322018E+1 -4.400000E+0 -2.306369E+1 -2.392231E+1 -2.255094E+1 -4.200000E+0 -2.171248E+1 -2.253745E+1 -2.121283E+1 -4.100000E+0 -2.103713E+1 -2.184532E+1 -2.054397E+1 -3.900000E+0 -1.968699E+1 -2.046173E+1 -1.920672E+1 -3.800000E+0 -1.901222E+1 -1.977030E+1 -1.853833E+1 -3.600000E+0 -1.766337E+1 -1.838825E+1 -1.720212E+1 -3.500000E+0 -1.698933E+1 -1.769767E+1 -1.653432E+1 -3.300000E+0 -1.564209E+1 -1.631752E+1 -1.519942E+1 -3.200000E+0 -1.496896E+1 -1.562801E+1 -1.453236E+1 -3.000000E+0 -1.362379E+1 -1.425030E+1 -1.319915E+1 -2.900000E+0 -1.295184E+1 -1.356218E+1 -1.253306E+1 -2.700000E+0 -1.160943E+1 -1.218767E+1 -1.120212E+1 -2.600000E+0 -1.093908E+1 -1.150141E+1 -1.053736E+1 -2.400000E+0 -9.600484E+0 -1.013131E+1 -9.209608E+0 -2.300000E+0 -8.932433E+0 -9.447679E+0 -8.546786E+0 -2.100000E+0 -7.599502E+0 -8.084007E+0 -7.223858E+0 -2.000000E+0 -6.935001E+0 -7.404368E+0 -6.564098E+0 -1.800000E+0 -5.611329E+0 -6.050953E+0 -5.249302E+0 -1.700000E+0 -4.953021E+0 -5.378057E+0 -4.595104E+0 -1.500000E+0 -3.647120E+0 -4.043479E+0 -3.296853E+0 -1.400000E+0 -3.002206E+0 -3.384293E+0 -2.655743E+0 -1.200000E+0 -1.743696E+0 -2.095026E+0 -1.408977E+0 -1.100000E+0 -1.146761E+0 -1.477120E+0 -8.305978E-1 -9.000000E-1 -2.413694E-1 -4.101903E-1 -2.422512E-1 -8.000000E-1 -1.577458E-1 -1.488295E-1 -2.181867E-1 -6.000000E-1 -1.205036E-1 -8.533154E-2 -1.709134E-1 -5.000000E-1 -1.020678E-1 -7.179444E-2 -1.456169E-1 -3.000000E-1 -6.323397E-2 -4.389132E-2 -9.139791E-2 -2.000000E-1 -4.281958E-2 -2.949712E-2 -6.234523E-2 0.0 5.330768E-10 2.003175E-11 -3.230169E-19 2.000000E-1 4.142686E-2 2.808480E-2 6.107044E-2 3.000000E-1 6.021830E-2 4.085166E-2 8.859559E-2 5.000000E-1 9.426479E-2 6.401456E-2 1.381665E-1 6.000000E-1 1.096314E-1 7.447676E-2 1.604053E-1 8.000000E-1 1.373018E-1 9.331354E-2 2.002102E-1 9.000000E-1 1.496936E-1 1.017426E-1 2.179172E-1 1.100000E+0 1.717765E-1 1.167418E-1 2.492082E-1 1.200000E+0 1.815252E-1 1.233524E-1 2.628565E-1 1.400000E+0 1.985244E-1 1.348717E-1 2.861785E-1 1.500000E+0 2.057811E-1 1.397980E-1 2.958029E-1 1.700000E+0 2.177580E-1 1.479949E-1 3.108506E-1 1.800000E+0 2.224614E-1 1.512670E-1 3.163472E-1 2.000000E+0 2.294554E-1 1.562427E-1 3.240290E-1 2.100000E+0 2.319293E-1 1.580434E-1 3.266385E-1 2.300000E+0 2.354359E-1 1.606296E-1 3.303203E-1 2.400000E+0 2.366845E-1 1.615566E-1 3.316481E-1 2.600000E+0 2.385534E-1 1.629451E-1 3.336766E-1 2.700000E+0 2.392712E-1 1.634775E-1 3.344737E-1 2.900000E+0 2.404272E-1 1.643324E-1 3.357832E-1 3.000000E+0 2.409039E-1 1.646838E-1 3.363334E-1 3.200000E+0 2.417177E-1 1.652818E-1 3.372869E-1 3.300000E+0 2.420714E-1 1.655409E-1 3.377070E-1 3.500000E+0 2.427013E-1 1.660010E-1 3.384636E-1 3.600000E+0 2.429857E-1 1.662080E-1 3.388090E-1 3.800000E+0 2.435085E-1 1.665874E-1 3.394524E-1 3.900000E+0 2.437523E-1 1.667634E-1 3.397579E-1 4.100000E+0 2.442175E-1 1.670961E-1 3.403594E-1 4.200000E+0 2.444453E-1 1.672564E-1 3.406677E-1 4.400000E+0 2.449125E-1 1.675767E-1 3.413432E-1 4.500000E+0 2.451640E-1 1.677430E-1 3.417351E-1 4.700000E+0 2.457447E-1 1.681102E-1 3.427104E-1 4.800000E+0 2.460967E-1 1.683234E-1 3.433377E-1 5.000000E+0 2.469983E-1 1.688494E-1 3.450101E-1 5.200000E+0 2.482937E-1 1.695854E-1 3.474730E-1 5.300000E+0 2.491487E-1 1.700687E-1 3.491043E-1 5.500000E+0 2.514199E-1 1.713420E-1 3.534100E-1 5.600000E+0 2.529082E-1 1.721697E-1 3.561935E-1 5.800000E+0 2.567710E-1 1.743159E-1 3.633205E-1 5.900000E+0 2.592254E-1 1.756833E-1 3.677964E-1 6.100000E+0 2.654011E-1 1.791408E-1 3.789246E-1 6.200000E+0 2.692168E-1 1.812887E-1 3.857105E-1 6.400000E+0 2.785515E-1 1.865756E-1 4.020821E-1 6.500000E+0 2.841726E-1 1.897789E-1 4.118128E-1 6.700000E+0 2.975819E-1 1.974704E-1 4.347239E-1 6.800000E+0 3.054747E-1 2.020263E-1 4.480455E-1 7.000000E+0 3.238959E-1 2.127289E-1 4.787625E-1 7.100000E+0 3.345262E-1 2.189438E-1 4.962882E-1 7.300000E+0 3.588733E-1 2.332695E-1 5.359805E-1 7.400000E+0 3.726852E-1 2.414465E-1 5.582613E-1 7.600000E+0 4.038110E-1 2.599894E-1 6.079534E-1 7.700000E+0 4.212097E-1 2.704170E-1 6.354591E-1 7.900000E+0 4.598753E-1 2.937326E-1 6.959997E-1 8.000000E+0 4.812147E-1 3.066762E-1 7.291077E-1 8.200000E+0 5.280701E-1 3.352663E-1 8.011555E-1 8.300000E+0 5.536448E-1 3.509613E-1 8.401474E-1 8.500000E+0 6.092174E-1 3.852632E-1 9.241717E-1 8.600000E+0 6.392600E-1 4.039109E-1 9.692361E-1 8.800000E+0 7.039521E-1 4.442911E-1 1.065527E+0 8.900000E+0 7.386328E-1 4.660563E-1 1.116767E+0 9.100000E+0 8.127251E-1 5.128081E-1 1.225452E+0 9.200000E+0 8.521553E-1 5.378192E-1 1.282895E+0 9.400000E+0 9.358154E-1 5.911633E-1 1.403962E+0 9.500000E+0 9.800524E-1 6.195131E-1 1.467571E+0 9.700000E+0 1.073345E+0 6.796012E-1 1.600891E+0 9.800000E+0 1.122399E+0 7.113491E-1 1.670577E+0 1.000000E+1 1.225301E+0 7.782684E-1 1.815926E+0 | [Ramp] dV/dt_r 1.738E+0/1.116E-10 1.607E+0/1.733E-10 1.828E+0/7.767E-11 dV/dt_f 1.737E+0/1.278E-9 1.584E+0/1.767E-9 1.826E+0/8.436E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000002E+0 4.500003E+0 5.500001E+0 2.020202E-10 5.000001E+0 4.500009E+0 5.500000E+0 3.030303E-10 5.000005E+0 4.500003E+0 5.500003E+0 4.040404E-10 5.000007E+0 4.499999E+0 5.500002E+0 5.050505E-10 5.000010E+0 4.500021E+0 5.499980E+0 6.060606E-10 4.999851E+0 4.500021E+0 5.499415E+0 7.070707E-10 4.998597E+0 4.499542E+0 5.468276E+0 8.080808E-10 4.967646E+0 4.497342E+0 4.989739E+0 9.090909E-10 4.553681E+0 4.494637E+0 3.732838E+0 1.010101E-9 3.748261E+0 4.419533E+0 3.195774E+0 1.111111E-9 3.446576E+0 3.947924E+0 2.973775E+0 1.212121E-9 3.282831E+0 3.647967E+0 2.643021E+0 1.313131E-9 3.060455E+0 3.462363E+0 2.227552E+0 1.414141E-9 2.800886E+0 3.356157E+0 1.826885E+0 1.515152E-9 2.481857E+0 3.204819E+0 1.533000E+0 1.616162E-9 2.162828E+0 3.026234E+0 1.328981E+0 1.717172E-9 1.860118E+0 2.815382E+0 1.124962E+0 1.818182E-9 1.644939E+0 2.604530E+0 9.209439E-1 1.919192E-9 1.465541E+0 2.397648E+0 7.321562E-1 2.020202E-9 1.286142E+0 2.208093E+0 6.248167E-1 2.121212E-9 1.106744E+0 2.020149E+0 5.850699E-1 2.222222E-9 9.450235E-1 1.832204E+0 5.539474E-1 2.323232E-9 8.562091E-1 1.644260E+0 5.330552E-1 2.424242E-9 8.049219E-1 1.477357E+0 5.121629E-1 2.525253E-9 7.677928E-1 1.379197E+0 4.919503E-1 2.626263E-9 7.419364E-1 1.287374E+0 4.758978E-1 2.727273E-9 7.160799E-1 1.195550E+0 4.658812E-1 2.828283E-9 6.902235E-1 1.103727E+0 4.558647E-1 2.929293E-9 6.651040E-1 1.028128E+0 4.458482E-1 3.030303E-9 6.450922E-1 9.938671E-1 4.361798E-1 3.131313E-9 6.327887E-1 9.633803E-1 4.284031E-1 3.232323E-9 6.204852E-1 9.328934E-1 4.230289E-1 3.333333E-9 6.081817E-1 9.024064E-1 4.176546E-1 3.434343E-9 5.961959E-1 8.761811E-1 4.122804E-1 3.535354E-9 5.862437E-1 8.586509E-1 4.071030E-1 3.636364E-9 5.789231E-1 8.419059E-1 4.028987E-1 3.737374E-9 5.716026E-1 8.251608E-1 3.997744E-1 3.838384E-9 5.642820E-1 8.084157E-1 3.966501E-1 3.939394E-9 5.571702E-1 7.943278E-1 3.935258E-1 4.040404E-9 5.513127E-1 7.846586E-1 3.905063E-1 4.141414E-9 5.468469E-1 7.753833E-1 3.879664E-1 4.242424E-9 5.423810E-1 7.661080E-1 3.858904E-1 4.343434E-9 5.379152E-1 7.568327E-1 3.838144E-1 4.444444E-9 5.335579E-1 7.484654E-1 3.817383E-1 4.545455E-9 5.298202E-1 7.413432E-1 3.797467E-1 4.646465E-9 5.266707E-1 7.343304E-1 3.781172E-1 4.747475E-9 5.235212E-1 7.273176E-1 3.767915E-1 4.848485E-9 5.203716E-1 7.203048E-1 3.754658E-1 4.949495E-9 5.173237E-1 7.146110E-1 3.741402E-1 5.050505E-9 5.148308E-1 7.104199E-1 3.728566E-1 5.151515E-9 5.127871E-1 7.063585E-1 3.717440E-1 5.252525E-9 5.107434E-1 7.022972E-1 3.707552E-1 5.353535E-9 5.086997E-1 6.982358E-1 3.697663E-1 5.454545E-9 5.067010E-1 6.943704E-1 3.687775E-1 5.555556E-9 5.049398E-1 6.906912E-1 3.678369E-1 5.656566E-9 5.033413E-1 6.870277E-1 3.670829E-1 5.757576E-9 5.017428E-1 6.833642E-1 3.664446E-1 5.858586E-9 5.001444E-1 6.797008E-1 3.658063E-1 5.959596E-9 4.986086E-1 6.769432E-1 3.651680E-1 6.060606E-9 4.973929E-1 6.749040E-1 3.645467E-1 6.161616E-9 4.963614E-1 6.729240E-1 3.639883E-1 6.262626E-9 4.953299E-1 6.709440E-1 3.634630E-1 6.363636E-9 4.942984E-1 6.689639E-1 3.629376E-1 6.464646E-9 4.932842E-1 6.668901E-1 3.624122E-1 6.565657E-9 4.923556E-1 6.647544E-1 3.619197E-1 6.666667E-9 4.914678E-1 6.626137E-1 3.615451E-1 6.767677E-9 4.905801E-1 6.604730E-1 3.612220E-1 6.868687E-9 4.896923E-1 6.583323E-1 3.608989E-1 6.969697E-9 4.888495E-1 6.569170E-1 3.605758E-1 7.070707E-9 4.882244E-1 6.558986E-1 3.602568E-1 7.171717E-9 4.876840E-1 6.549106E-1 3.599523E-1 7.272727E-9 4.871435E-1 6.539225E-1 3.596529E-1 7.373737E-9 4.866031E-1 6.529345E-1 3.593534E-1 7.474747E-9 4.860650E-1 6.517047E-1 3.590540E-1 7.575758E-9 4.855383E-1 6.503663E-1 3.587800E-1 7.676768E-9 4.850150E-1 6.490200E-1 3.585918E-1 7.777778E-9 4.844917E-1 6.476738E-1 3.584280E-1 7.878788E-9 4.839684E-1 6.463275E-1 3.582642E-1 7.979798E-9 4.834808E-1 6.456129E-1 3.581004E-1 8.080808E-9 4.831592E-1 6.451279E-1 3.579332E-1 8.181818E-9 4.828768E-1 6.446583E-1 3.577550E-1 8.282828E-9 4.825944E-1 6.441887E-1 3.575744E-1 8.383838E-9 4.823120E-1 6.437190E-1 3.573939E-1 8.484848E-9 4.820231E-1 6.429222E-1 3.572133E-1 8.585859E-9 4.817044E-1 6.420311E-1 3.570543E-1 8.686869E-9 4.813806E-1 6.411344E-1 3.569647E-1 8.787879E-9 4.810568E-1 6.402377E-1 3.568858E-1 8.888889E-9 4.807330E-1 6.393410E-1 3.568069E-1 8.989899E-9 4.804398E-1 6.390212E-1 3.567280E-1 9.090909E-9 4.802841E-1 6.388289E-1 3.566409E-1 9.191919E-9 4.801434E-1 6.386428E-1 3.565282E-1 9.292929E-9 4.800026E-1 6.384567E-1 3.564130E-1 9.393939E-9 4.798618E-1 6.382707E-1 3.562978E-1 9.494949E-9 4.797093E-1 6.377055E-1 3.561827E-1 9.595960E-9 4.795046E-1 6.370792E-1 3.560882E-1 9.696970E-9 4.792973E-1 6.364509E-1 3.560574E-1 9.797980E-9 4.790899E-1 6.358227E-1 3.560292E-1 9.898990E-9 4.788826E-1 6.351944E-1 3.560010E-1 1.000000E-8 4.786753E-1 6.359931E-1 3.559728E-1 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.763463E-1 6.293564E-1 3.548730E-1 1.010101E-10 4.763457E-1 6.293527E-1 3.548728E-1 2.020202E-10 4.763475E-1 6.293558E-1 3.548733E-1 3.030303E-10 4.763523E-1 6.293696E-1 3.548752E-1 4.040404E-10 4.763547E-1 6.293872E-1 3.548751E-1 5.050505E-10 4.763597E-1 6.294050E-1 3.561047E-1 6.060606E-10 4.763292E-1 6.294018E-1 4.356924E-1 7.070707E-10 4.906747E-1 6.288908E-1 1.496976E+0 8.080808E-10 9.167230E-1 6.352899E-1 4.125016E+0 9.090909E-10 3.564245E+0 8.101625E-1 5.483506E+0 1.010101E-9 4.963605E+0 1.893127E+0 5.499342E+0 1.111111E-9 4.997751E+0 4.090240E+0 5.499966E+0 1.212121E-9 4.999975E+0 4.513286E+0 5.499989E+0 1.313131E-9 4.999990E+0 4.498038E+0 5.500009E+0 1.414141E-9 4.999995E+0 4.499431E+0 5.500011E+0 1.515152E-9 4.999996E+0 4.499924E+0 5.500006E+0 1.616162E-9 4.999998E+0 4.500125E+0 5.500001E+0 1.717172E-9 4.999999E+0 4.500069E+0 5.499996E+0 1.818182E-9 4.999999E+0 4.500013E+0 5.499992E+0 1.919192E-9 5.000000E+0 4.499957E+0 5.499993E+0 2.020202E-9 5.000001E+0 4.499908E+0 5.499996E+0 2.121212E-9 5.000001E+0 4.499900E+0 5.499999E+0 2.222222E-9 5.000001E+0 4.499946E+0 5.500003E+0 2.323232E-9 5.000001E+0 4.499992E+0 5.500005E+0 2.424242E-9 5.000000E+0 4.500038E+0 5.500004E+0 2.525253E-9 4.999999E+0 4.500077E+0 5.500001E+0 2.626263E-9 4.999999E+0 4.500081E+0 5.499999E+0 2.727273E-9 4.999998E+0 4.500043E+0 5.499996E+0 2.828283E-9 4.999999E+0 4.500004E+0 5.499995E+0 2.929293E-9 5.000000E+0 4.499966E+0 5.499996E+0 3.030303E-9 5.000000E+0 4.499935E+0 5.499998E+0 3.131313E-9 5.000001E+0 4.499935E+0 5.500000E+0 3.232323E-9 5.000001E+0 4.499966E+0 5.500002E+0 3.333333E-9 5.000001E+0 4.499998E+0 5.500003E+0 3.434343E-9 5.000000E+0 4.500030E+0 5.500002E+0 3.535354E-9 4.999999E+0 4.500055E+0 5.500000E+0 3.636364E-9 4.999999E+0 4.500053E+0 5.499999E+0 3.737374E-9 4.999999E+0 4.500027E+0 5.499997E+0 3.838384E-9 4.999999E+0 4.500000E+0 5.499996E+0 3.939394E-9 5.000000E+0 4.499973E+0 5.499997E+0 4.040404E-9 5.000000E+0 4.499953E+0 5.499998E+0 4.141414E-9 5.000001E+0 4.499956E+0 5.500000E+0 4.242424E-9 5.000001E+0 4.499979E+0 5.500001E+0 4.343434E-9 5.000000E+0 4.500001E+0 5.500002E+0 4.444444E-9 5.000000E+0 4.500024E+0 5.500001E+0 4.545455E-9 4.999999E+0 4.500040E+0 5.500000E+0 4.646465E-9 4.999999E+0 4.500036E+0 5.499998E+0 4.747475E-9 4.999999E+0 4.500017E+0 5.499997E+0 4.848485E-9 4.999999E+0 4.499998E+0 5.499996E+0 4.949495E-9 5.000000E+0 4.499979E+0 5.499997E+0 5.050505E-9 5.000001E+0 4.499966E+0 5.499999E+0 5.151515E-9 5.000001E+0 4.499970E+0 5.500000E+0 5.252525E-9 5.000001E+0 4.499986E+0 5.500001E+0 5.353535E-9 5.000000E+0 4.500003E+0 5.500002E+0 5.454545E-9 5.000000E+0 4.500019E+0 5.500001E+0 5.555556E-9 4.999999E+0 4.500029E+0 5.499999E+0 5.656566E-9 4.999999E+0 4.500023E+0 5.499998E+0 5.757576E-9 4.999999E+0 4.500006E+0 5.499997E+0 5.858586E-9 4.999999E+0 4.499990E+0 5.499996E+0 5.959596E-9 5.000000E+0 4.499974E+0 5.499997E+0 6.060606E-9 5.000001E+0 4.499964E+0 5.499999E+0 6.161616E-9 5.000001E+0 4.499972E+0 5.500000E+0 6.262626E-9 5.000001E+0 4.499988E+0 5.500002E+0 6.363636E-9 5.000000E+0 4.500004E+0 5.500002E+0 6.464646E-9 5.000000E+0 4.500020E+0 5.500001E+0 6.565657E-9 4.999999E+0 4.500030E+0 5.499999E+0 6.666667E-9 4.999998E+0 4.500021E+0 5.499998E+0 6.767677E-9 4.999999E+0 4.500005E+0 5.499996E+0 6.868687E-9 4.999999E+0 4.499989E+0 5.499996E+0 6.969697E-9 5.000000E+0 4.499972E+0 5.499997E+0 7.070707E-9 5.000001E+0 4.499964E+0 5.499999E+0 7.171717E-9 5.000001E+0 4.499973E+0 5.500000E+0 7.272727E-9 5.000001E+0 4.499990E+0 5.500002E+0 7.373737E-9 5.000000E+0 4.500006E+0 5.500002E+0 7.474747E-9 5.000000E+0 4.500022E+0 5.500001E+0 7.575758E-9 4.999999E+0 4.500030E+0 5.499999E+0 7.676768E-9 4.999998E+0 4.500019E+0 5.499998E+0 7.777778E-9 4.999999E+0 4.500003E+0 5.499996E+0 7.878788E-9 4.999999E+0 4.499987E+0 5.499996E+0 7.979798E-9 5.000000E+0 4.499971E+0 5.499998E+0 8.080808E-9 5.000001E+0 4.499963E+0 5.499999E+0 8.181818E-9 5.000001E+0 4.499975E+0 5.500000E+0 8.282828E-9 5.000001E+0 4.499991E+0 5.500002E+0 8.383838E-9 5.000000E+0 4.500007E+0 5.500002E+0 8.484848E-9 5.000000E+0 4.500024E+0 5.500000E+0 8.585859E-9 4.999999E+0 4.500031E+0 5.499999E+0 8.686869E-9 4.999998E+0 4.500018E+0 5.499997E+0 8.787879E-9 4.999999E+0 4.500001E+0 5.499996E+0 8.888889E-9 5.000000E+0 4.499985E+0 5.499996E+0 8.989899E-9 5.000000E+0 4.499969E+0 5.499998E+0 9.090909E-9 5.000001E+0 4.499962E+0 5.499999E+0 9.191919E-9 5.000001E+0 4.499977E+0 5.500001E+0 9.292929E-9 5.000001E+0 4.499993E+0 5.500002E+0 9.393939E-9 5.000000E+0 4.500009E+0 5.500002E+0 9.494949E-9 5.000000E+0 4.500025E+0 5.500000E+0 9.595960E-9 4.999999E+0 4.500031E+0 5.499999E+0 9.696970E-9 4.999998E+0 4.500013E+0 5.499997E+0 9.797980E-9 4.999999E+0 4.499994E+0 5.499996E+0 9.898990E-9 5.000000E+0 4.499975E+0 5.499998E+0 1.000000E-8 5.000001E+0 4.499957E+0 5.500002E+0 | |[End data_o | |====================================================================== [End]