|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ02 | TinyLogic(tm) UHS Dual 2-Input NOR Gate | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz02k8x_450.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz02 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -1.289732E+0 -2.575559E+0 -1.272259E+0 -4.900000E+0 -1.258211E+0 -2.513503E+0 -1.240698E+0 -4.800000E+0 -1.226696E+0 -2.451459E+0 -1.209140E+0 -4.700000E+0 -1.195186E+0 -2.389428E+0 -1.177587E+0 -4.600000E+0 -1.163682E+0 -2.327410E+0 -1.146039E+0 -4.500000E+0 -1.132184E+0 -2.265405E+0 -1.114495E+0 -4.400000E+0 -1.100692E+0 -2.203415E+0 -1.082957E+0 -4.300000E+0 -1.069207E+0 -2.141441E+0 -1.051424E+0 -4.200000E+0 -1.037729E+0 -2.079482E+0 -1.019897E+0 -4.100000E+0 -1.006258E+0 -2.017541E+0 -9.883762E-1 -4.000000E+0 -9.747959E-1 -1.955617E+0 -9.568620E-1 -3.900000E+0 -9.433421E-1 -1.893713E+0 -9.253548E-1 -3.800000E+0 -9.118973E-1 -1.831830E+0 -8.938552E-1 -3.700000E+0 -8.804624E-1 -1.769969E+0 -8.623636E-1 -3.600000E+0 -8.490379E-1 -1.708131E+0 -8.308807E-1 -3.500000E+0 -8.176247E-1 -1.646319E+0 -7.994072E-1 -3.400000E+0 -7.862236E-1 -1.584534E+0 -7.679437E-1 -3.300000E+0 -7.548356E-1 -1.522778E+0 -7.364912E-1 -3.200000E+0 -7.234618E-1 -1.461054E+0 -7.050506E-1 -3.100000E+0 -6.921035E-1 -1.399365E+0 -6.736230E-1 -3.000000E+0 -6.607621E-1 -1.337713E+0 -6.422096E-1 -2.900000E+0 -6.294392E-1 -1.276102E+0 -6.108119E-1 -2.800000E+0 -5.981367E-1 -1.214536E+0 -5.794315E-1 -2.700000E+0 -5.668568E-1 -1.153020E+0 -5.480703E-1 -2.600000E+0 -5.356019E-1 -1.091558E+0 -5.167307E-1 -2.500000E+0 -5.043752E-1 -1.030158E+0 -4.854153E-1 -2.400000E+0 -4.731800E-1 -9.688263E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -9.075719E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -8.464054E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -7.853396E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -7.243904E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -6.635777E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -6.029268E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -5.424708E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -4.822538E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -4.223367E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -3.628061E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -3.037917E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -2.455028E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -1.882877E-1 -5.618163E-2 -1.000000E+0 -4.857398E-2 -1.328231E-1 -2.973806E-2 -9.000000E-1 -2.374146E-2 -8.061128E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -3.574420E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -8.967973E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -2.068695E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -4.093061E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -4.792237E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -3.958208E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -2.294275E-7 -1.135226E-9 -1.000000E-1 -4.120929E-10 -9.013538E-9 -1.433931E-11 1.000000E-1 9.363066E-12 4.519456E-10 5.422329E-13 2.000000E-1 1.385114E-11 4.075928E-9 9.618972E-13 3.000000E-1 1.540390E-10 4.754589E-8 1.380895E-12 4.000000E-1 5.642575E-9 1.689629E-7 3.124168E-12 5.000000E-1 4.969644E-8 3.279631E-7 1.954583E-10 6.000000E-1 1.257852E-7 5.016501E-7 1.401653E-8 7.000000E-1 2.121080E-7 6.823773E-7 7.873894E-8 8.000000E-1 3.023950E-7 8.669225E-7 1.628880E-7 9.000000E-1 3.946619E-7 1.053794E-6 2.524412E-7 1.000000E+0 4.881190E-7 1.242262E-6 3.443366E-7 1.100000E+0 5.823639E-7 1.431893E-6 4.375185E-7 1.200000E+0 6.771621E-7 1.622395E-6 5.315225E-7 1.300000E+0 7.723707E-7 1.813567E-6 6.260961E-7 1.400000E+0 8.678934E-7 2.005266E-6 7.210946E-7 1.500000E+0 9.636650E-7 2.197388E-6 8.164253E-7 1.600000E+0 1.059638E-6 2.389857E-6 9.120253E-7 1.700000E+0 1.155779E-6 2.582614E-6 1.007849E-6 1.800000E+0 1.252058E-6 2.775615E-6 1.103863E-6 1.900000E+0 1.348456E-6 2.968831E-6 1.200041E-6 2.000000E+0 1.444956E-6 3.162249E-6 1.296361E-6 2.100000E+0 1.541545E-6 3.355981E-6 1.392808E-6 2.200000E+0 1.638217E-6 3.554065E-6 1.489368E-6 2.300000E+0 1.734996E-6 3.753776E-6 1.586030E-6 2.400000E+0 1.832436E-6 3.953584E-6 1.682790E-6 2.500000E+0 1.932459E-6 4.153427E-6 1.779656E-6 2.600000E+0 2.033390E-6 4.353261E-6 1.876725E-6 2.700000E+0 2.134394E-6 4.553054E-6 1.974501E-6 2.800000E+0 2.235404E-6 4.752779E-6 2.075647E-6 2.900000E+0 2.336391E-6 4.952410E-6 2.177830E-6 3.000000E+0 2.437335E-6 5.151925E-6 2.280082E-6 3.100000E+0 2.538218E-6 5.351301E-6 2.382336E-6 3.200000E+0 2.639025E-6 5.550517E-6 2.484564E-6 3.300000E+0 2.739739E-6 5.749551E-6 2.586746E-6 3.400000E+0 2.840347E-6 5.948381E-6 2.688864E-6 3.500000E+0 2.940832E-6 6.146985E-6 2.790900E-6 3.600000E+0 3.041177E-6 6.345325E-6 2.892835E-6 3.700000E+0 3.141366E-6 6.543471E-6 2.994651E-6 3.800000E+0 3.241379E-6 6.741644E-6 3.096326E-6 3.900000E+0 3.341198E-6 6.939870E-6 3.197838E-6 4.000000E+0 3.440798E-6 7.138147E-6 3.299159E-6 4.100000E+0 3.540154E-6 7.336472E-6 3.400259E-6 4.200000E+0 3.639446E-6 7.534844E-6 3.501104E-6 4.300000E+0 3.738756E-6 7.733259E-6 3.601652E-6 4.400000E+0 3.838083E-6 7.931717E-6 3.701854E-6 4.500000E+0 3.937428E-6 8.130214E-6 3.801632E-6 4.600000E+0 4.036789E-6 8.328751E-6 3.901123E-6 4.700000E+0 4.136165E-6 8.527325E-6 4.000617E-6 4.800000E+0 4.235557E-6 8.725935E-6 4.100123E-6 4.900000E+0 4.334963E-6 8.924579E-6 4.199642E-6 5.000000E+0 4.434382E-6 9.123257E-6 4.299171E-6 | [POWER Clamp] 0.0 4.434382E-6 8.130214E-6 4.796969E-6 -10.000000E-2 4.533814E-6 8.328751E-6 4.896556E-6 -2.000000E-1 4.633259E-6 8.527325E-6 4.996152E-6 -3.000000E-1 4.732715E-6 8.725935E-6 5.095755E-6 -4.000000E-1 4.832183E-6 8.924579E-6 5.195366E-6 -5.000000E-1 4.931662E-6 9.123257E-6 5.294984E-6 -6.000000E-1 5.031152E-6 9.321967E-6 5.394610E-6 -7.000000E-1 5.130652E-6 9.520710E-6 5.494242E-6 -8.000000E-1 5.230161E-6 9.719483E-6 5.593880E-6 -9.000000E-1 5.329680E-6 9.918286E-6 5.693526E-6 -1.000000E+0 5.429209E-6 1.011712E-5 5.793177E-6 -1.100000E+0 5.528746E-6 1.031598E-5 5.892834E-6 -1.200000E+0 5.628292E-6 1.051487E-5 5.992497E-6 -1.300000E+0 5.727846E-6 1.071379E-5 6.092166E-6 -1.400000E+0 5.827408E-6 1.091273E-5 6.191840E-6 -1.500000E+0 5.926979E-6 1.111170E-5 6.291519E-6 -1.600000E+0 6.026556E-6 1.131070E-5 6.391203E-6 -1.700000E+0 6.126141E-6 1.150973E-5 6.490892E-6 -1.800000E+0 6.225734E-6 1.170878E-5 6.590586E-6 -1.900000E+0 6.325333E-6 1.190786E-5 6.690284E-6 -2.000000E+0 6.424939E-6 1.210696E-5 6.789987E-6 -2.100000E+0 6.524552E-6 1.230609E-5 6.889694E-6 -2.200000E+0 6.624171E-6 1.250525E-5 6.989406E-6 -2.300000E+0 6.723796E-6 1.270443E-5 7.089121E-6 -2.400000E+0 6.823428E-6 1.290364E-5 7.188841E-6 -2.500000E+0 6.923066E-6 1.310287E-5 7.288564E-6 -2.600000E+0 7.022709E-6 1.330213E-5 7.388291E-6 -2.700000E+0 7.122359E-6 1.350142E-5 7.488022E-6 -2.800000E+0 7.222014E-6 1.370073E-5 7.587756E-6 -2.900000E+0 7.321675E-6 1.390007E-5 7.687494E-6 -3.000000E+0 7.421341E-6 1.409944E-5 7.787235E-6 -3.100000E+0 7.521012E-6 1.429883E-5 7.886980E-6 -3.200000E+0 7.620689E-6 1.449825E-5 7.986728E-6 -3.300000E+0 7.720371E-6 1.469770E-5 8.086479E-6 -3.400000E+0 7.820058E-6 1.489717E-5 8.186233E-6 -3.500000E+0 7.919750E-6 1.509668E-5 8.285990E-6 -3.600000E+0 8.019447E-6 1.529621E-5 8.385750E-6 -3.700000E+0 8.119149E-6 1.549577E-5 8.485512E-6 -3.800000E+0 8.218855E-6 1.569535E-5 8.585278E-6 -3.900000E+0 8.318567E-6 1.589497E-5 8.685046E-6 -4.000000E+0 8.418283E-6 1.609462E-5 8.784817E-6 -4.100000E+0 8.518003E-6 1.629430E-5 8.884591E-6 -4.200000E+0 8.617728E-6 1.649401E-5 8.984367E-6 -4.300000E+0 8.717458E-6 1.669375E-5 9.084146E-6 -4.400000E+0 8.817192E-6 1.689352E-5 9.183927E-6 -4.500000E+0 8.916931E-6 1.709332E-5 9.283711E-6 -4.600000E+0 9.016674E-6 1.729316E-5 9.383496E-6 -4.700000E+0 9.116422E-6 1.749303E-5 9.483285E-6 -4.800000E+0 9.216174E-6 1.769293E-5 9.583075E-6 -4.900000E+0 9.315930E-6 1.789287E-5 9.682868E-6 -5.000000E+0 9.415690E-6 1.809284E-5 9.782663E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 3.506596E-1 5.827688E-1 4.136809E-1 -4.800000E+0 3.533513E-1 5.807816E-1 4.303314E-1 -4.700000E+0 3.564280E-1 5.793727E-1 4.423265E-1 -4.500000E+0 3.719418E-1 5.757472E-1 4.874542E-1 -4.400000E+0 3.925900E-1 5.769195E-1 5.486817E-1 -4.200000E+0 4.356622E-1 6.280550E-1 5.667324E-1 -4.100000E+0 4.325359E-1 6.647675E-1 5.586859E-1 -3.900000E+0 4.191650E-1 6.596307E-1 5.396744E-1 -3.800000E+0 4.113359E-1 6.485925E-1 5.293385E-1 -3.600000E+0 3.943743E-1 6.226492E-1 5.074433E-1 -3.500000E+0 3.853648E-1 6.084195E-1 4.959586E-1 -3.300000E+0 3.664375E-1 5.780962E-1 4.720070E-1 -3.200000E+0 3.565455E-1 5.621294E-1 4.595417E-1 -3.000000E+0 3.358754E-1 5.287493E-1 4.335225E-1 -2.900000E+0 3.251084E-1 5.113384E-1 4.202194E-1 -2.700000E+0 3.033518E-1 4.753399E-1 3.933084E-1 -2.600000E+0 2.924011E-1 4.572178E-1 3.797032E-1 -2.400000E+0 2.703679E-1 4.209652E-1 3.521998E-1 -2.300000E+0 2.592902E-1 4.028456E-1 3.383051E-1 -2.100000E+0 2.370254E-1 3.666452E-1 3.102396E-1 -2.000000E+0 2.258439E-1 3.485745E-1 2.960741E-1 -1.800000E+0 2.033981E-1 3.125190E-1 2.674940E-1 -1.700000E+0 1.921405E-1 2.945454E-1 2.530879E-1 -1.500000E+0 1.695744E-1 2.587369E-1 2.240717E-1 -1.400000E+0 1.582744E-1 2.409149E-1 2.094764E-1 -1.200000E+0 1.356649E-1 2.054704E-1 1.801609E-1 -1.100000E+0 1.243674E-1 1.878640E-1 1.654675E-1 -9.000000E-1 1.018264E-1 1.529351E-1 1.361094E-1 -8.000000E-1 9.059696E-2 1.356388E-1 1.214182E-1 -6.000000E-1 6.799940E-2 1.012554E-1 9.162777E-2 -5.000000E-1 5.660475E-2 8.406246E-2 7.656836E-2 -3.000000E-1 3.383760E-2 4.982548E-2 4.616710E-2 -2.000000E-1 2.249897E-2 3.296728E-2 3.084263E-2 0.0 4.434510E-6 8.113275E-6 4.797536E-6 2.000000E-1 -2.181373E-2 -3.147366E-2 -3.033231E-2 3.000000E-1 -3.233876E-2 -4.655593E-2 -4.504819E-2 5.000000E-1 -5.261100E-2 -7.539244E-2 -7.355642E-2 6.000000E-1 -6.235434E-2 -8.914238E-2 -8.734158E-2 8.000000E-1 -8.104592E-2 -1.152950E-1 -1.139563E-1 9.000000E-1 -8.999037E-2 -1.276934E-1 -1.267788E-1 1.100000E+0 -1.070673E-1 -1.511240E-1 -1.514373E-1 1.200000E+0 -1.151961E-1 -1.621521E-1 -1.632666E-1 1.400000E+0 -1.306255E-1 -1.828236E-1 -1.859091E-1 1.500000E+0 -1.379226E-1 -1.924630E-1 -1.967160E-1 1.700000E+0 -1.516730E-1 -2.103397E-1 -2.172863E-1 1.800000E+0 -1.581230E-1 -2.185732E-1 -2.270438E-1 2.000000E+0 -1.701648E-1 -2.336218E-1 -2.454900E-1 2.100000E+0 -1.757535E-1 -2.404338E-1 -2.541734E-1 2.300000E+0 -1.860596E-1 -2.526266E-1 -2.704488E-1 2.400000E+0 -1.907745E-1 -2.580058E-1 -2.780364E-1 2.600000E+0 -1.993226E-1 -2.673313E-1 -2.921012E-1 2.700000E+0 -2.031546E-1 -2.712820E-1 -2.985751E-1 2.900000E+0 -2.099346E-1 -2.777937E-1 -3.103994E-1 3.000000E+0 -2.128855E-1 -2.803870E-1 -3.157486E-1 3.200000E+0 -2.179306E-1 -2.844195E-1 -3.253247E-1 3.300000E+0 -2.200452E-1 -2.859731E-1 -3.295581E-1 3.500000E+0 -2.235607E-1 -2.884935E-1 -3.369575E-1 3.600000E+0 -2.250270E-1 -2.895718E-1 -3.401571E-1 3.800000E+0 -2.275608E-1 -2.915310E-1 -3.456867E-1 3.900000E+0 -2.286882E-1 -2.924460E-1 -3.480790E-1 4.100000E+0 -2.307573E-1 -2.941875E-1 -3.522651E-1 4.200000E+0 -2.317198E-1 -2.950226E-1 -3.541079E-1 4.400000E+0 -2.335301E-1 -2.966335E-1 -3.573912E-1 4.500000E+0 -2.343851E-1 -2.974124E-1 -3.588623E-1 4.700000E+0 -2.360079E-1 -2.989233E-1 -3.615240E-1 4.800000E+0 -2.367796E-1 -2.996646E-1 -3.627342E-1 5.000000E+0 -2.382516E-1 -3.020045E-1 -3.649524E-1 5.200000E+0 -2.396371E-1 -3.193455E-1 -3.669424E-1 5.300000E+0 -2.403013E-1 -3.554254E-1 -3.678646E-1 5.500000E+0 -2.418279E-1 -4.731615E-1 -3.695840E-1 5.600000E+0 -2.438709E-1 -5.400489E-1 -3.703881E-1 5.800000E+0 -2.571581E-1 -6.797633E-1 -3.718999E-1 5.900000E+0 -2.794314E-1 -7.513519E-1 -3.726185E-1 6.100000E+0 -3.453968E-1 -8.965916E-1 -3.754080E-1 6.200000E+0 -3.817217E-1 -9.699587E-1 -3.801143E-1 6.400000E+0 -4.567463E-1 -1.117766E+0 -3.972228E-1 6.500000E+0 -4.949335E-1 -1.192099E+0 -4.211238E-1 6.700000E+0 -5.720808E-1 -1.341440E+0 -4.920087E-1 6.800000E+0 -6.109241E-1 -1.416395E+0 -5.304439E-1 7.000000E+0 -6.889754E-1 -1.566775E+0 -6.092007E-1 7.100000E+0 -7.281393E-1 -1.642170E+0 -6.490845E-1 7.300000E+0 -8.066673E-1 -1.793305E+0 -7.293885E-1 7.400000E+0 -8.460095E-1 -1.869025E+0 -7.697148E-1 7.600000E+0 -9.248090E-1 -2.020729E+0 -8.505792E-1 7.700000E+0 -9.642537E-1 -2.096698E+0 -8.910829E-1 7.900000E+0 -1.043207E+0 -2.248839E+0 -9.721753E-1 8.000000E+0 -1.082708E+0 -2.325000E+0 -1.012748E+0 8.200000E+0 -1.161739E+0 -2.477479E+0 -1.093914E+0 8.300000E+0 -1.201264E+0 -2.553789E+0 -1.134499E+0 8.500000E+0 -1.280321E+0 -2.706528E+0 -1.215655E+0 8.600000E+0 -1.319848E+0 -2.782951E+0 -1.256221E+0 8.800000E+0 -1.398891E+0 -2.935886E+0 -1.337314E+0 8.900000E+0 -1.438403E+0 -3.012393E+0 -1.377838E+0 9.100000E+0 -1.517402E+0 -3.165472E+0 -1.458834E+0 9.200000E+0 -1.556886E+0 -3.242039E+0 -1.499303E+0 9.400000E+0 -1.635818E+0 -3.395217E+0 -1.580177E+0 9.500000E+0 -1.675264E+0 -3.471823E+0 -1.620581E+0 9.700000E+0 -1.754110E+0 -3.625061E+0 -1.701316E+0 9.800000E+0 -1.793509E+0 -3.701688E+0 -1.741647E+0 1.000000E+1 -1.872254E+0 -3.854953E+0 -1.822230E+0 | [Pulldown] -5.000000E+0 -1.564972E+0 -3.077638E+0 -1.595466E+0 -4.800000E+0 -1.485827E+0 -2.922409E+0 -1.505866E+0 -4.700000E+0 -1.446205E+0 -2.844318E+0 -1.448777E+0 -4.500000E+0 -1.365651E+0 -2.686567E+0 -1.324514E+0 -4.400000E+0 -1.323430E+0 -2.606553E+0 -1.269494E+0 -4.200000E+0 -1.221883E+0 -2.442268E+0 -1.175698E+0 -4.100000E+0 -1.161272E+0 -2.355667E+0 -1.132399E+0 -3.900000E+0 -1.049367E+0 -2.153743E+0 -1.048444E+0 -3.800000E+0 -1.003460E+0 -2.039864E+0 -1.007271E+0 -3.600000E+0 -9.212103E-1 -1.838800E+0 -9.261194E-1 -3.500000E+0 -8.821813E-1 -1.757025E+0 -8.861114E-1 -3.300000E+0 -8.066567E-1 -1.608279E+0 -8.073293E-1 -3.200000E+0 -7.699478E-1 -1.537360E+0 -7.686491E-1 -3.000000E+0 -6.984601E-1 -1.399889E+0 -6.930919E-1 -2.900000E+0 -6.637128E-1 -1.332975E+0 -6.564642E-1 -2.700000E+0 -5.956259E-1 -1.201612E+0 -5.855033E-1 -2.600000E+0 -5.619965E-1 -1.136646E+0 -5.505543E-1 -2.400000E+0 -4.954989E-1 -1.007848E+0 -4.818721E-1 -2.300000E+0 -4.626406E-1 -9.438921E-1 -4.480163E-1 -2.100000E+0 -3.976977E-1 -8.167565E-1 -3.829120E-1 -2.000000E+0 -3.655462E-1 -7.536783E-1 -3.509305E-1 -1.800000E+0 -3.021197E-1 -6.289114E-1 -2.874703E-1 -1.700000E+0 -2.710879E-1 -5.674762E-1 -2.568651E-1 -1.500000E+0 -2.115332E-1 -4.475233E-1 -2.035671E-1 -1.400000E+0 -1.837015E-1 -3.894718E-1 -1.858352E-1 -1.200000E+0 -1.383486E-1 -2.797373E-1 -1.581666E-1 -1.100000E+0 -1.243486E-1 -2.318019E-1 -1.447017E-1 -9.000000E-1 -1.009168E-1 -1.693714E-1 -1.184395E-1 -8.000000E-1 -8.967534E-2 -1.490909E-1 -1.055541E-1 -6.000000E-1 -6.751878E-2 -1.113424E-1 -7.967441E-2 -5.000000E-1 -5.640423E-2 -9.281375E-2 -6.661071E-2 -3.000000E-1 -3.399976E-2 -5.571605E-2 -4.022136E-2 -2.000000E-1 -2.271410E-2 -3.713442E-2 -2.689780E-2 0.0 -8.585621E-11 -1.797942E-8 -9.176116E-11 2.000000E-1 2.228932E-2 3.596759E-2 2.663676E-2 3.000000E-1 3.303889E-2 5.311037E-2 3.962051E-2 5.000000E-1 5.370103E-2 8.565137E-2 6.486300E-2 6.000000E-1 6.359493E-2 1.010263E-1 7.709832E-2 8.000000E-1 8.246240E-2 1.299317E-1 1.007358E-1 9.000000E-1 9.141796E-2 1.434433E-1 1.121125E-1 1.100000E+0 1.083291E-1 1.685410E-1 1.339151E-1 1.200000E+0 1.162677E-1 1.801128E-1 1.443134E-1 1.400000E+0 1.310690E-1 2.012692E-1 1.640312E-1 1.500000E+0 1.379149E-1 2.108406E-1 1.733195E-1 1.700000E+0 1.504504E-1 2.279318E-1 1.906677E-1 1.800000E+0 1.561173E-1 2.354307E-1 1.986864E-1 2.000000E+0 1.661735E-1 2.482591E-1 2.132813E-1 2.100000E+0 1.705207E-1 2.535527E-1 2.197871E-1 2.300000E+0 1.777311E-1 2.618719E-1 2.309829E-1 2.400000E+0 1.805624E-1 2.649642E-1 2.355709E-1 2.600000E+0 1.847659E-1 2.694315E-1 2.426057E-1 2.700000E+0 1.862564E-1 2.710197E-1 2.451301E-1 2.900000E+0 1.883892E-1 2.733621E-1 2.486762E-1 3.000000E+0 1.891602E-1 2.742454E-1 2.499135E-1 3.200000E+0 1.903346E-1 2.756460E-1 2.517286E-1 3.300000E+0 1.907946E-1 2.762160E-1 2.524136E-1 3.500000E+0 1.915497E-1 2.771801E-1 2.535049E-1 3.600000E+0 1.918673E-1 2.775962E-1 2.539519E-1 3.800000E+0 1.924193E-1 2.783343E-1 2.547134E-1 3.900000E+0 1.926635E-1 2.786664E-1 2.550447E-1 4.100000E+0 1.931055E-1 2.792754E-1 2.556362E-1 4.200000E+0 1.933081E-1 2.795579E-1 2.559042E-1 4.400000E+0 1.936858E-1 2.800904E-1 2.563993E-1 4.500000E+0 1.938643E-1 2.803450E-1 2.566307E-1 4.700000E+0 1.942085E-1 2.808443E-1 2.570721E-1 4.800000E+0 1.943784E-1 2.810962E-1 2.572869E-1 5.000000E+0 1.947282E-1 2.816726E-1 2.577200E-1 5.200000E+0 1.951192E-1 2.825729E-1 2.581896E-1 5.300000E+0 1.953448E-1 2.832833E-1 2.584545E-1 5.500000E+0 1.958970E-1 2.867090E-1 2.590914E-1 5.600000E+0 1.962599E-1 2.894577E-1 2.594877E-1 5.800000E+0 1.973569E-1 2.964884E-1 2.605111E-1 5.900000E+0 1.983023E-1 3.006412E-1 2.611739E-1 6.100000E+0 2.021856E-1 3.100215E-1 2.629034E-1 6.200000E+0 2.049544E-1 3.152004E-1 2.640203E-1 6.400000E+0 2.117800E-1 3.264664E-1 2.671119E-1 6.500000E+0 2.157532E-1 3.325404E-1 2.697647E-1 6.700000E+0 2.246854E-1 3.455566E-1 2.787391E-1 6.800000E+0 2.296085E-1 3.524956E-1 2.845463E-1 7.000000E+0 2.403029E-1 3.672212E-1 2.981303E-1 7.100000E+0 2.460523E-1 3.749954E-1 3.057434E-1 7.300000E+0 2.583005E-1 3.913095E-1 3.223327E-1 7.400000E+0 2.647741E-1 3.998125E-1 3.312260E-1 7.600000E+0 2.783426E-1 4.173504E-1 3.500370E-1 7.700000E+0 2.853983E-1 4.262602E-1 3.598924E-1 7.900000E+0 2.999248E-1 4.436166E-1 3.803485E-1 8.000000E+0 3.073279E-1 4.511791E-1 3.908853E-1 8.200000E+0 3.221699E-1 4.453620E-1 4.123991E-1 8.300000E+0 3.294433E-1 4.369224E-1 4.232937E-1 8.500000E+0 3.425311E-1 4.533742E-1 4.450941E-1 8.600000E+0 3.456964E-1 4.647291E-1 4.558481E-1 8.800000E+0 3.301530E-1 4.897073E-1 4.763285E-1 8.900000E+0 3.354529E-1 5.030067E-1 4.851591E-1 9.100000E+0 3.499834E-1 5.309099E-1 4.675410E-1 9.200000E+0 3.582637E-1 5.454368E-1 4.542708E-1 9.400000E+0 3.757730E-1 5.754909E-1 4.693254E-1 9.500000E+0 3.848636E-1 5.909661E-1 4.786649E-1 9.700000E+0 4.035518E-1 6.226945E-1 4.986927E-1 9.800000E+0 4.131078E-1 6.389035E-1 5.091302E-1 1.000000E+1 4.325632E-1 6.719072E-1 5.305555E-1 | [Ramp] dV/dt_r 2.500E+0/8.562E-10 2.380E+0/8.633E-10 2.898E+0/5.346E-10 dV/dt_f 2.515E+0/8.979E-10 2.417E+0/7.551E-10 2.868E+0/6.037E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999966E+0 4.499955E+0 5.499973E+0 1.010101E-10 5.000088E+0 4.507243E+0 5.499927E+0 2.020202E-10 4.999623E+0 4.502786E+0 5.499545E+0 3.030303E-10 4.999266E+0 4.490388E+0 5.499432E+0 4.040404E-10 4.998965E+0 4.493675E+0 5.499299E+0 5.050505E-10 4.998629E+0 4.495190E+0 5.499160E+0 6.060606E-10 4.997844E+0 4.494897E+0 5.499468E+0 7.070707E-10 5.000746E+0 4.489707E+0 5.508702E+0 8.080808E-10 5.009798E+0 4.487326E+0 5.510271E+0 9.090909E-10 5.010396E+0 4.493468E+0 5.409759E+0 1.010101E-9 4.960120E+0 4.500385E+0 5.266859E+0 1.111111E-9 4.855748E+0 4.503496E+0 5.071592E+0 1.212121E-9 4.764651E+0 4.456502E+0 4.617895E+0 1.313131E-9 4.664612E+0 4.392192E+0 3.978141E+0 1.414141E-9 4.509124E+0 4.322544E+0 3.425999E+0 1.515152E-9 4.192057E+0 4.259431E+0 2.975080E+0 1.616162E-9 3.870657E+0 4.185014E+0 2.601130E+0 1.717172E-9 3.524977E+0 4.053526E+0 2.273338E+0 1.818182E-9 3.171805E+0 3.905711E+0 1.945547E+0 1.919192E-9 2.818633E+0 3.743425E+0 1.650131E+0 2.020202E-9 2.472548E+0 3.494060E+0 1.492738E+0 2.121212E-9 2.177694E+0 3.143144E+0 1.335346E+0 2.222222E-9 1.972947E+0 2.792228E+0 1.192669E+0 2.323232E-9 1.793806E+0 2.441312E+0 1.111393E+0 2.424242E-9 1.652395E+0 2.090154E+0 1.061019E+0 2.525253E-9 1.510984E+0 1.740831E+0 1.012484E+0 2.626263E-9 1.383955E+0 1.421327E+0 9.752020E-1 2.727273E-9 1.306815E+0 1.195820E+0 9.542483E-1 2.828283E-9 1.253902E+0 1.059724E+0 9.332947E-1 2.929293E-9 1.200989E+0 9.355727E-1 9.146061E-1 3.030303E-9 1.148076E+0 8.156044E-1 9.017977E-1 3.131313E-9 1.101837E+0 7.352977E-1 8.897704E-1 3.232323E-9 1.074591E+0 7.200226E-1 8.777431E-1 3.333333E-9 1.056131E+0 7.017905E-1 8.657158E-1 3.434343E-9 1.037670E+0 6.841166E-1 8.554680E-1 3.535354E-9 1.019209E+0 6.664427E-1 8.489363E-1 3.636364E-9 1.002311E+0 6.499262E-1 8.428907E-1 3.737374E-9 9.891520E-1 6.366570E-1 8.368450E-1 3.838384E-9 9.776332E-1 6.254132E-1 8.307993E-1 3.939394E-9 9.661144E-1 6.141694E-1 8.253002E-1 4.040404E-9 9.545957E-1 6.029257E-1 8.207361E-1 4.141414E-9 9.444038E-1 5.927455E-1 8.162922E-1 4.242424E-9 9.369369E-1 5.851853E-1 8.118482E-1 4.343434E-9 9.305963E-1 5.791296E-1 8.074042E-1 4.444444E-9 9.242557E-1 5.730740E-1 8.037512E-1 4.545455E-9 9.179151E-1 5.670183E-1 8.012204E-1 4.646465E-9 9.119323E-1 5.612697E-1 7.988309E-1 4.747475E-9 9.065888E-1 5.561950E-1 7.964414E-1 4.848485E-9 9.014926E-1 5.514740E-1 7.940519E-1 4.949495E-9 8.963964E-1 5.467530E-1 7.917178E-1 5.050505E-9 8.913002E-1 5.420320E-1 7.894493E-1 5.151515E-9 8.868737E-1 5.377848E-1 7.871890E-1 5.252525E-9 8.835004E-1 5.344762E-1 7.849287E-1 5.353535E-9 8.805053E-1 5.316135E-1 7.826684E-1 5.454545E-9 8.775102E-1 5.287509E-1 7.809442E-1 5.555556E-9 8.745152E-1 5.258882E-1 7.797547E-1 5.656566E-9 8.716032E-1 5.231514E-1 7.786291E-1 5.757576E-9 8.688072E-1 5.206414E-1 7.775035E-1 5.858586E-9 8.660495E-1 5.182281E-1 7.763779E-1 5.959596E-9 8.632919E-1 5.158147E-1 7.751447E-1 6.060606E-9 8.605342E-1 5.134014E-1 7.738212E-1 6.161616E-9 8.582062E-1 5.112086E-1 7.724873E-1 6.262626E-9 8.564148E-1 5.093810E-1 7.711533E-1 6.363636E-9 8.547841E-1 5.076909E-1 7.698194E-1 6.464646E-9 8.531534E-1 5.060008E-1 7.689178E-1 6.565657E-9 8.515226E-1 5.043107E-1 7.683223E-1 6.666667E-9 8.498862E-1 5.027457E-1 7.677606E-1 6.767677E-9 8.482433E-1 5.013722E-1 7.671988E-1 6.868687E-9 8.465987E-1 5.000613E-1 7.666370E-1 6.969697E-9 8.449542E-1 4.987504E-1 7.658952E-1 7.070707E-9 8.433096E-1 4.974395E-1 7.650463E-1 7.171717E-9 8.419708E-1 4.961952E-1 7.641863E-1 7.272727E-9 8.409427E-1 4.950457E-1 7.633263E-1 7.373737E-9 8.399871E-1 4.939224E-1 7.624662E-1 7.474747E-9 8.390314E-1 4.927991E-1 7.619843E-1 7.575758E-9 8.380757E-1 4.916759E-1 7.616898E-1 7.676768E-9 8.370814E-1 4.906964E-1 7.614136E-1 7.777778E-9 8.360514E-1 4.899080E-1 7.611375E-1 7.878788E-9 8.350144E-1 4.891632E-1 7.608613E-1 7.979798E-9 8.339774E-1 4.884183E-1 7.603695E-1 8.080808E-9 8.329404E-1 4.876735E-1 7.597891E-1 8.181818E-9 8.321324E-1 4.869207E-1 7.592010E-1 8.282828E-9 8.315171E-1 4.861581E-1 7.586129E-1 8.383838E-9 8.309323E-1 4.853937E-1 7.580248E-1 8.484848E-9 8.303476E-1 4.846293E-1 7.577800E-1 8.585859E-9 8.297628E-1 4.838648E-1 7.576503E-1 8.686869E-9 8.291286E-1 4.832292E-1 7.575293E-1 8.787879E-9 8.284563E-1 4.827447E-1 7.574083E-1 8.888889E-9 8.277795E-1 4.822796E-1 7.572874E-1 8.989899E-9 8.271027E-1 4.818146E-1 7.569332E-1 9.090909E-9 8.264259E-1 4.813496E-1 7.565165E-1 9.191919E-9 8.259251E-1 4.808703E-1 7.560960E-1 9.292929E-9 8.255486E-1 4.803753E-1 7.556756E-1 9.393939E-9 8.251814E-1 4.798791E-1 7.552551E-1 9.494949E-9 8.248141E-1 4.793828E-1 7.551528E-1 9.595960E-9 8.244469E-1 4.788866E-1 7.551168E-1 9.696970E-9 8.240065E-1 4.784627E-1 7.550832E-1 9.797980E-9 8.235187E-1 4.781149E-1 7.550497E-1 9.898990E-9 8.230295E-1 4.777694E-1 7.550161E-1 1.000000E-8 8.225403E-1 4.774240E-1 7.541972E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.173249E+0 3.971038E+0 4.831315E+0 1.010101E-10 4.173286E+0 3.978513E+0 4.831239E+0 2.020202E-10 4.172820E+0 3.973695E+0 4.830886E+0 3.030303E-10 4.172673E+0 3.960606E+0 4.830902E+0 4.040404E-10 4.172717E+0 3.964572E+0 4.830940E+0 5.050505E-10 4.172748E+0 3.966682E+0 4.830979E+0 6.060606E-10 4.172654E+0 3.966902E+0 4.831536E+0 7.070707E-10 4.174433E+0 3.962360E+0 4.839565E+0 8.080808E-10 4.176340E+0 3.960888E+0 4.826484E+0 9.090909E-10 4.150070E+0 3.965900E+0 4.611296E+0 1.010101E-9 4.018587E+0 3.970369E+0 4.021719E+0 1.111111E-9 3.688272E+0 3.957326E+0 2.576455E+0 1.212121E-9 3.044465E+0 3.866985E+0 1.127846E+0 1.313131E-9 2.170031E+0 3.737450E+0 3.454047E-1 1.414141E-9 1.397436E+0 3.560590E+0 9.577276E-2 1.515152E-9 7.741591E-1 3.336791E+0 3.276354E-2 1.616162E-9 3.443660E-1 2.989295E+0 2.252288E-2 1.717172E-9 1.696430E-1 2.493833E+0 1.841257E-2 1.818182E-9 5.838860E-2 1.964870E+0 1.475760E-2 1.919192E-9 3.520240E-2 1.427877E+0 1.147384E-2 2.020202E-9 2.190198E-2 9.411914E-1 9.936527E-3 2.121212E-9 1.751116E-2 6.283941E-1 9.086634E-3 2.222222E-9 1.581712E-2 3.423666E-1 8.404071E-3 2.323232E-9 1.412307E-2 1.606522E-1 7.891069E-3 2.424242E-9 1.242903E-2 1.009775E-1 7.378066E-3 2.525253E-9 1.068683E-2 6.711941E-2 6.865064E-3 2.626263E-9 8.938313E-3 3.799359E-2 6.367449E-3 2.727273E-9 7.765878E-3 2.536666E-2 5.968564E-3 2.828283E-9 7.156098E-3 2.112999E-2 5.718201E-3 2.929293E-9 6.722180E-3 1.781933E-2 5.467839E-3 3.030303E-9 6.288262E-3 1.552863E-2 5.217476E-3 3.131313E-9 5.854345E-3 1.323794E-2 4.971372E-3 3.232323E-9 5.437809E-3 1.113786E-2 4.749859E-3 3.333333E-9 5.111985E-3 9.770459E-3 4.560459E-3 3.434343E-9 4.895340E-3 9.068234E-3 4.371058E-3 3.535354E-9 4.678696E-3 8.366008E-3 4.181658E-3 3.636364E-9 4.462052E-3 7.663783E-3 3.995324E-3 3.737374E-9 4.250343E-3 7.003781E-3 3.825272E-3 3.838384E-9 4.062247E-3 6.487944E-3 3.673663E-3 3.939394E-9 3.898964E-3 6.090026E-3 3.522054E-3 4.040404E-9 3.735681E-3 5.692108E-3 3.370445E-3 4.141414E-9 3.572398E-3 5.294190E-3 3.221850E-3 4.242424E-9 3.413937E-3 4.925349E-3 3.088202E-3 4.343434E-9 3.276943E-3 4.646281E-3 2.969209E-3 4.444444E-9 3.159580E-3 4.432983E-3 2.850215E-3 4.545455E-9 3.042217E-3 4.219686E-3 2.731222E-3 4.646465E-9 2.924853E-3 4.006388E-3 2.614360E-3 4.747475E-9 2.809253E-3 3.804677E-3 2.507490E-3 4.848485E-9 2.701045E-3 3.635753E-3 2.409063E-3 4.949495E-9 2.598689E-3 3.488195E-3 2.310637E-3 5.050505E-9 2.496333E-3 3.340636E-3 2.212211E-3 5.151515E-9 2.393978E-3 3.193077E-3 2.116182E-3 5.252525E-9 2.294999E-3 3.053875E-3 2.030858E-3 5.353535E-9 2.209464E-3 2.936581E-3 1.953289E-3 5.454545E-9 2.133087E-3 2.831875E-3 1.875720E-3 5.555556E-9 2.056710E-3 2.727170E-3 1.798151E-3 5.656566E-9 1.980333E-3 2.622464E-3 1.722171E-3 5.757576E-9 1.905041E-3 2.521077E-3 1.653003E-3 5.858586E-9 1.833883E-3 2.427823E-3 1.588030E-3 5.959596E-9 1.765124E-3 2.338646E-3 1.523057E-3 6.060606E-9 1.696366E-3 2.249468E-3 1.458084E-3 6.161616E-9 1.627608E-3 2.160290E-3 1.395016E-3 6.262626E-9 1.561665E-3 2.077387E-3 1.339821E-3 6.363636E-9 1.506032E-3 2.008958E-3 1.288707E-3 6.464646E-9 1.455441E-3 1.946769E-3 1.237592E-3 6.565657E-9 1.404849E-3 1.884581E-3 1.186478E-3 6.666667E-9 1.354257E-3 1.822393E-3 1.136529E-3 6.767677E-9 1.304244E-3 1.759456E-3 1.091247E-3 6.868687E-9 1.256276E-3 1.694885E-3 1.047968E-3 6.969697E-9 1.209136E-3 1.629717E-3 1.004689E-3 7.070707E-9 1.161997E-3 1.564550E-3 9.614107E-4 7.171717E-9 1.114857E-3 1.499383E-3 9.196967E-4 7.272727E-9 1.070103E-3 1.442326E-3 8.840764E-4 7.373737E-9 1.033533E-3 1.402129E-3 8.505773E-4 7.474747E-9 9.996460E-4 1.367000E-3 8.170782E-4 7.575758E-9 9.657592E-4 1.331871E-3 7.835791E-4 7.676768E-9 9.318724E-4 1.296743E-3 7.508678E-4 7.777778E-9 8.982193E-4 1.256636E-3 7.211492E-4 7.878788E-9 8.653462E-4 1.206637E-3 6.922501E-4 7.979798E-9 8.326733E-4 1.154268E-3 6.633510E-4 8.080808E-9 8.000005E-4 1.101899E-3 6.344520E-4 8.181818E-9 7.673277E-4 1.049529E-3 6.068090E-4 8.282828E-9 7.366630E-4 1.008161E-3 5.838323E-4 8.383838E-9 7.125373E-4 9.877662E-4 5.618152E-4 8.484848E-9 6.896606E-4 9.711724E-4 5.397981E-4 8.585859E-9 6.667838E-4 9.545787E-4 5.177810E-4 8.686869E-9 6.439071E-4 9.379849E-4 4.962755E-4 8.787879E-9 6.210379E-4 9.124209E-4 4.766323E-4 8.888889E-9 5.981930E-4 8.703941E-4 4.572550E-4 8.989899E-9 5.753512E-4 8.263052E-4 4.378776E-4 9.090909E-9 5.525094E-4 7.822164E-4 4.185003E-4 9.191919E-9 5.296677E-4 7.381275E-4 4.001507E-4 9.292929E-9 5.086239E-4 7.075735E-4 3.854747E-4 9.393939E-9 4.931892E-4 7.009998E-4 3.711093E-4 9.494949E-9 4.781649E-4 6.961426E-4 3.567439E-4 9.595960E-9 4.631407E-4 6.912853E-4 3.423785E-4 9.696970E-9 4.481164E-4 6.864280E-4 3.281235E-4 9.797980E-9 4.321012E-4 6.639151E-4 3.142570E-4 9.898990E-9 4.130518E-4 6.111268E-4 3.004023E-4 1.000000E-8 3.939411E-4 5.577317E-4 2.865476E-4 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 8.138578E-1 4.682016E-1 7.504786E-1 1.010101E-10 8.136049E-1 4.593255E-1 7.503499E-1 2.020202E-10 8.138474E-1 4.652762E-1 7.505884E-1 3.030303E-10 8.145144E-1 4.699038E-1 7.514003E-1 4.040404E-10 8.158207E-1 4.708711E-1 7.525347E-1 5.050505E-10 8.185576E-1 4.737215E-1 7.550756E-1 6.060606E-10 8.216687E-1 4.780538E-1 7.613834E-1 7.070707E-10 8.319648E-1 4.825748E-1 7.966330E-1 8.080808E-10 8.612103E-1 4.903277E-1 8.889321E-1 9.090909E-10 9.180861E-1 5.067352E-1 1.550077E+0 1.010101E-9 1.227430E+0 5.274508E-1 3.975386E+0 1.111111E-9 2.736677E+0 5.674932E-1 5.118917E+0 1.212121E-9 4.186821E+0 7.264808E-1 5.357874E+0 1.313131E-9 4.669534E+0 1.314347E+0 5.421175E+0 1.414141E-9 4.830259E+0 2.340215E+0 5.450223E+0 1.515152E-9 4.898579E+0 3.293198E+0 5.459742E+0 1.616162E-9 4.927112E+0 3.857386E+0 5.466274E+0 1.717172E-9 4.946802E+0 4.120236E+0 5.471399E+0 1.818182E-9 4.954278E+0 4.255098E+0 5.473855E+0 1.919192E-9 4.959618E+0 4.346651E+0 5.476311E+0 2.020202E-9 4.963661E+0 4.397420E+0 5.478768E+0 2.121212E-9 4.967703E+0 4.421160E+0 5.481163E+0 2.222222E-9 4.971546E+0 4.435000E+0 5.483132E+0 2.323232E-9 4.974375E+0 4.444772E+0 5.484393E+0 2.424242E-9 4.976175E+0 4.450595E+0 5.485654E+0 2.525253E-9 4.977976E+0 4.455847E+0 5.486915E+0 2.626263E-9 4.979776E+0 4.459528E+0 5.488139E+0 2.727273E-9 4.981503E+0 4.463082E+0 5.489142E+0 2.828283E-9 4.982920E+0 4.466635E+0 5.489823E+0 2.929293E-9 4.984050E+0 4.470189E+0 5.490505E+0 3.030303E-9 4.985180E+0 4.473172E+0 5.491186E+0 3.131313E-9 4.986310E+0 4.474772E+0 5.491855E+0 3.232323E-9 4.987378E+0 4.476262E+0 5.492451E+0 3.333333E-9 4.988221E+0 4.477751E+0 5.492956E+0 3.434343E-9 4.988873E+0 4.479241E+0 5.493461E+0 3.535354E-9 4.989525E+0 4.480634E+0 5.493967E+0 3.636364E-9 4.990177E+0 4.481839E+0 5.494453E+0 3.737374E-9 4.990806E+0 4.483029E+0 5.494842E+0 3.838384E-9 4.991363E+0 4.484220E+0 5.495126E+0 3.939394E-9 4.991865E+0 4.485410E+0 5.495410E+0 4.040404E-9 4.992366E+0 4.486393E+0 5.495694E+0 4.141414E-9 4.992868E+0 4.487047E+0 5.495974E+0 4.242424E-9 4.993336E+0 4.487676E+0 5.496235E+0 4.343434E-9 4.993706E+0 4.488304E+0 5.496478E+0 4.444444E-9 4.994010E+0 4.488933E+0 5.496721E+0 4.545455E-9 4.994313E+0 4.489521E+0 5.496965E+0 4.646465E-9 4.994617E+0 4.490054E+0 5.497195E+0 4.747475E-9 4.994912E+0 4.490584E+0 5.497368E+0 4.848485E-9 4.995185E+0 4.491114E+0 5.497495E+0 4.949495E-9 4.995444E+0 4.491644E+0 5.497622E+0 5.050505E-9 4.995703E+0 4.492097E+0 5.497748E+0 5.151515E-9 4.995962E+0 4.492466E+0 5.497875E+0 5.252525E-9 4.996199E+0 4.492829E+0 5.498002E+0 5.353535E-9 4.996381E+0 4.493193E+0 5.498129E+0 5.454545E-9 4.996534E+0 4.493556E+0 5.498257E+0 5.555556E-9 4.996687E+0 4.493851E+0 5.498384E+0 5.656566E-9 4.996840E+0 4.494084E+0 5.498502E+0 5.757576E-9 4.996991E+0 4.494312E+0 5.498582E+0 5.858586E-9 4.997137E+0 4.494540E+0 5.498638E+0 5.959596E-9 4.997281E+0 4.494768E+0 5.498695E+0 6.060606E-9 4.997424E+0 4.495009E+0 5.498752E+0 6.161616E-9 4.997568E+0 4.495260E+0 5.498811E+0 6.262626E-9 4.997696E+0 4.495512E+0 5.498879E+0 6.363636E-9 4.997790E+0 4.495763E+0 5.498950E+0 6.464646E-9 4.997871E+0 4.496015E+0 5.499022E+0 6.565657E-9 4.997951E+0 4.496167E+0 5.499094E+0 6.666667E-9 4.998032E+0 4.496257E+0 5.499158E+0 6.767677E-9 4.998114E+0 4.496343E+0 5.499194E+0 6.868687E-9 4.998197E+0 4.496429E+0 5.499219E+0 6.969697E-9 4.998281E+0 4.496515E+0 5.499243E+0 7.070707E-9 4.998365E+0 4.496659E+0 5.499268E+0 7.171717E-9 4.998448E+0 4.496832E+0 5.499296E+0 7.272727E-9 4.998521E+0 4.497007E+0 5.499335E+0 7.373737E-9 4.998572E+0 4.497183E+0 5.499379E+0 7.474747E-9 4.998617E+0 4.497358E+0 5.499422E+0 7.575758E-9 4.998661E+0 4.497438E+0 5.499465E+0 7.676768E-9 4.998706E+0 4.497480E+0 5.499503E+0 7.777778E-9 4.998752E+0 4.497518E+0 5.499518E+0 7.878788E-9 4.998802E+0 4.497557E+0 5.499527E+0 7.979798E-9 4.998853E+0 4.497595E+0 5.499536E+0 8.080808E-9 4.998903E+0 4.497681E+0 5.499545E+0 8.181818E-9 4.998954E+0 4.497782E+0 5.499558E+0 8.282828E-9 4.998997E+0 4.497885E+0 5.499584E+0 8.383838E-9 4.999025E+0 4.497987E+0 5.499612E+0 8.484848E-9 4.999051E+0 4.498089E+0 5.499641E+0 8.585859E-9 4.999077E+0 4.498143E+0 5.499669E+0 8.686869E-9 4.999103E+0 4.498185E+0 5.499692E+0 8.787879E-9 4.999131E+0 4.498226E+0 5.499697E+0 8.888889E-9 4.999163E+0 4.498266E+0 5.499699E+0 8.989899E-9 4.999196E+0 4.498307E+0 5.499701E+0 9.090909E-9 4.999228E+0 4.498347E+0 5.499703E+0 9.191919E-9 4.999260E+0 4.498386E+0 5.499709E+0 9.292929E-9 4.999286E+0 4.498425E+0 5.499728E+0 9.393939E-9 4.999303E+0 4.498465E+0 5.499747E+0 9.494949E-9 4.999318E+0 4.498504E+0 5.499767E+0 9.595960E-9 4.999334E+0 4.498559E+0 5.499786E+0 9.696970E-9 4.999349E+0 4.498615E+0 5.499800E+0 9.797980E-9 4.999370E+0 4.498671E+0 5.499795E+0 9.898990E-9 4.999398E+0 4.498727E+0 5.499789E+0 1.000000E-8 4.999427E+0 4.498783E+0 5.499783E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.367880E-4 -8.480797E-3 -1.192103E-4 2.020202E-10 -3.059275E-5 -2.970122E-3 9.042897E-5 3.030303E-10 5.885688E-4 1.376063E-3 8.580117E-4 4.040404E-10 1.882142E-3 2.457632E-3 2.036493E-3 5.050505E-10 5.404520E-3 5.343746E-3 6.539885E-3 6.060606E-10 9.278601E-3 9.998519E-3 1.509740E-2 7.070707E-10 1.921135E-2 1.482132E-2 4.745023E-2 8.080808E-10 3.539481E-2 2.218854E-2 9.768789E-2 9.090909E-10 4.270389E-2 3.294288E-2 3.439954E-1 1.010101E-9 1.056030E-1 4.016081E-2 1.223352E+0 1.111111E-9 4.173568E-1 3.564983E-2 2.109024E+0 1.212121E-9 9.436619E-1 5.425365E-2 2.664195E+0 1.313131E-9 1.385649E+0 1.639549E-1 3.127363E+0 1.414141E-9 1.743886E+0 4.612306E-1 3.541811E+0 1.515152E-9 2.055969E+0 8.510948E-1 3.863206E+0 1.616162E-9 2.361626E+0 1.245598E+0 4.156395E+0 1.717172E-9 2.648512E+0 1.603240E+0 4.387849E+0 1.818182E-9 2.859079E+0 1.915375E+0 4.484762E+0 1.919192E-9 3.069647E+0 2.211917E+0 4.539888E+0 2.020202E-9 3.280214E+0 2.499967E+0 4.591465E+0 2.121212E-9 3.489692E+0 2.749121E+0 4.626865E+0 2.222222E-9 3.666996E+0 2.963439E+0 4.647621E+0 2.323232E-9 3.740349E+0 3.114483E+0 4.668378E+0 2.424242E-9 3.795184E+0 3.247352E+0 4.689134E+0 2.525253E-9 3.835854E+0 3.380221E+0 4.708650E+0 2.626263E-9 3.869762E+0 3.507057E+0 4.722884E+0 2.727273E-9 3.903670E+0 3.597920E+0 4.732685E+0 2.828283E-9 3.933710E+0 3.635891E+0 4.742486E+0 2.929293E-9 3.952737E+0 3.666664E+0 4.752287E+0 3.030303E-9 3.969143E+0 3.692166E+0 4.761360E+0 3.131313E-9 3.985549E+0 3.716150E+0 4.767827E+0 3.232323E-9 4.001955E+0 3.740134E+0 4.772272E+0 3.333333E-9 4.016729E+0 3.760570E+0 4.776718E+0 3.434343E-9 4.027739E+0 3.773803E+0 4.781164E+0 3.535354E-9 4.037877E+0 3.787035E+0 4.785420E+0 3.636364E-9 4.048015E+0 3.800267E+0 4.789090E+0 3.737374E-9 4.058153E+0 3.813500E+0 4.792341E+0 3.838384E-9 4.066975E+0 3.824854E+0 4.795593E+0 3.939394E-9 4.073286E+0 3.833142E+0 4.798845E+0 4.040404E-9 4.079033E+0 3.841431E+0 4.801780E+0 4.141414E-9 4.084779E+0 3.849720E+0 4.803849E+0 4.242424E-9 4.090525E+0 3.858009E+0 4.805355E+0 4.343434E-9 4.095783E+0 3.865019E+0 4.806860E+0 4.444444E-9 4.100259E+0 3.870335E+0 4.808366E+0 4.545455E-9 4.104565E+0 3.875651E+0 4.809864E+0 4.646465E-9 4.108871E+0 3.880968E+0 4.811343E+0 4.747475E-9 4.113177E+0 3.886284E+0 4.812811E+0 4.848485E-9 4.116829E+0 3.890865E+0 4.814279E+0 4.949495E-9 4.119595E+0 3.894649E+0 4.815746E+0 5.050505E-9 4.122174E+0 3.898433E+0 4.817013E+0 5.151515E-9 4.124754E+0 3.902217E+0 4.817828E+0 5.252525E-9 4.127333E+0 3.906001E+0 4.818405E+0 5.353535E-9 4.129742E+0 3.909169E+0 4.818982E+0 5.454545E-9 4.131952E+0 3.911790E+0 4.819559E+0 5.555556E-9 4.134123E+0 3.914411E+0 4.820186E+0 5.656566E-9 4.136293E+0 3.917031E+0 4.820916E+0 5.757576E-9 4.138464E+0 3.919652E+0 4.821694E+0 5.858586E-9 4.140242E+0 3.921910E+0 4.822472E+0 5.959596E-9 4.141629E+0 3.923905E+0 4.823249E+0 6.060606E-9 4.142941E+0 3.925901E+0 4.823874E+0 6.161616E-9 4.144254E+0 3.927896E+0 4.824211E+0 6.262626E-9 4.145567E+0 3.929891E+0 4.824427E+0 6.363636E-9 4.146826E+0 3.931541E+0 4.824644E+0 6.464646E-9 4.148041E+0 3.932988E+0 4.824860E+0 6.565657E-9 4.149247E+0 3.934435E+0 4.825148E+0 6.666667E-9 4.150453E+0 3.935881E+0 4.825560E+0 6.767677E-9 4.151659E+0 3.937328E+0 4.826016E+0 6.868687E-9 4.152605E+0 3.938571E+0 4.826473E+0 6.969697E-9 4.153358E+0 3.939717E+0 4.826930E+0 7.070707E-9 4.154079E+0 3.940863E+0 4.827262E+0 7.171717E-9 4.154800E+0 3.942010E+0 4.827388E+0 7.272727E-9 4.155522E+0 3.943156E+0 4.827452E+0 7.373737E-9 4.156240E+0 3.944092E+0 4.827516E+0 7.474747E-9 4.156957E+0 3.944951E+0 4.827580E+0 7.575758E-9 4.157674E+0 3.945810E+0 4.827720E+0 7.676768E-9 4.158391E+0 3.946668E+0 4.827981E+0 7.777778E-9 4.159108E+0 3.947527E+0 4.828271E+0 7.878788E-9 4.159642E+0 3.948262E+0 4.828561E+0 7.979798E-9 4.160076E+0 3.948962E+0 4.828851E+0 8.080808E-9 4.160497E+0 3.949662E+0 4.829035E+0 8.181818E-9 4.160917E+0 3.950362E+0 4.829063E+0 8.282828E-9 4.161338E+0 3.951062E+0 4.829061E+0 8.383838E-9 4.161777E+0 3.951630E+0 4.829059E+0 8.484848E-9 4.162226E+0 3.952171E+0 4.829057E+0 8.585859E-9 4.162675E+0 3.952712E+0 4.829131E+0 8.686869E-9 4.163124E+0 3.953253E+0 4.829312E+0 8.787879E-9 4.163574E+0 3.953794E+0 4.829507E+0 8.888889E-9 4.163891E+0 3.954256E+0 4.829703E+0 8.989899E-9 4.164154E+0 3.954706E+0 4.829899E+0 9.090909E-9 4.164413E+0 3.955157E+0 4.830003E+0 9.191919E-9 4.164671E+0 3.955608E+0 4.829985E+0 9.292929E-9 4.164930E+0 3.956059E+0 4.829956E+0 9.393939E-9 4.165215E+0 3.956423E+0 4.829927E+0 9.494949E-9 4.165508E+0 3.956781E+0 4.829897E+0 9.595960E-9 4.165802E+0 3.957139E+0 4.829945E+0 9.696970E-9 4.166097E+0 3.957497E+0 4.830091E+0 9.797980E-9 4.166391E+0 3.957854E+0 4.830241E+0 9.898990E-9 4.166554E+0 3.958189E+0 4.830390E+0 1.000000E-8 4.166680E+0 3.958524E+0 4.830540E+0 | |[End data_o | |====================================================================== [End]