|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZ02 | TinyLogic(tm) UHS Dual 2-Input NOR Gate | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wz02k8x_165.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7wz02 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 23.7m 1.295n 0.079p 2 b1 data_i 20m 1.247n 0.081p 3 y2 data_o 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 a2 data_i 23.7m 1.295n 0.079p 6 b2 data_i 20m 1.247n 0.081p 7 y1 data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -2.869953E-1 -6.029269E-1 -2.672804E-1 -1.700000E+0 -2.562201E-1 -5.424708E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -4.822538E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -4.223366E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -3.628061E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -3.037917E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -2.455027E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -1.882876E-1 -5.618163E-2 -1.000000E+0 -4.857398E-2 -1.328230E-1 -2.973806E-2 -9.000000E-1 -2.374146E-2 -8.061125E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -3.574418E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -8.967964E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -2.068693E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -4.093056E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -4.792230E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -3.958201E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -2.294270E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -9.013517E-9 -1.433931E-11 2.220446E-16 -3.866241E-21 -2.249147E-16 -9.588846E-23 1.000000E-1 9.363066E-12 4.519460E-10 5.422329E-13 2.000000E-1 1.385114E-11 4.075935E-9 9.616752E-13 3.000000E-1 1.540392E-10 4.754600E-8 1.380895E-12 4.000000E-1 5.642643E-9 1.689636E-7 3.124168E-12 5.000000E-1 4.969945E-8 3.279687E-7 1.955374E-10 6.000000E-1 1.258171E-7 5.016839E-7 1.405922E-8 7.000000E-1 2.122620E-7 6.826226E-7 7.913325E-8 8.000000E-1 3.031999E-7 8.678942E-7 1.643205E-7 9.000000E-1 3.963665E-7 1.055800E-6 2.558053E-7 1.000000E+0 4.908730E-7 1.245604E-6 3.495700E-7 1.100000E+0 5.863119E-7 1.436798E-6 4.447336E-7 1.200000E+0 6.824150E-7 1.629055E-6 5.408086E-7 1.300000E+0 7.790160E-7 1.822149E-6 6.375067E-7 1.400000E+0 8.760034E-7 2.015919E-6 7.346593E-7 1.500000E+0 9.732994E-7 2.210247E-6 8.321574E-7 1.600000E+0 1.070847E-6 2.405042E-6 9.299270E-7 1.700000E+0 1.168604E-6 2.600234E-6 1.027915E-6 1.800000E+0 1.266538E-6 2.795767E-6 1.126084E-6 | [POWER Clamp] 0.0 1.266538E-6 2.502592E-6 1.273611E-6 -10.000000E-2 1.364623E-6 2.697961E-6 1.372115E-6 -2.000000E-1 1.462839E-6 2.893648E-6 1.470721E-6 -3.000000E-1 1.561169E-6 3.089612E-6 1.569417E-6 -4.000000E-1 1.659600E-6 3.285820E-6 1.668191E-6 -5.000000E-1 1.758119E-6 3.482246E-6 1.767035E-6 -6.000000E-1 1.856718E-6 3.678864E-6 1.865941E-6 -7.000000E-1 1.955389E-6 3.875657E-6 1.964903E-6 -8.000000E-1 2.054125E-6 4.072607E-6 2.063915E-6 -9.000000E-1 2.152919E-6 4.269699E-6 2.162973E-6 -10.000000E-1 2.251767E-6 4.466921E-6 2.262074E-6 -1.100000E+0 2.350664E-6 4.664262E-6 2.361212E-6 -1.200000E+0 2.449605E-6 4.861713E-6 2.460385E-6 -1.300000E+0 2.548589E-6 5.059264E-6 2.559591E-6 -1.400000E+0 2.647610E-6 5.256909E-6 2.658827E-6 -1.500000E+0 2.746668E-6 5.454641E-6 2.758090E-6 -1.600000E+0 2.845758E-6 5.652453E-6 2.857380E-6 -1.700000E+0 2.944879E-6 5.850340E-6 2.956693E-6 -1.800000E+0 3.044030E-6 6.048297E-6 3.056029E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.203214E-1 1.656115E-1 1.768009E-1 -1.700000E+0 1.123893E-1 1.561514E-1 1.658997E-1 -1.600000E+0 1.044715E-1 1.446001E-1 1.549979E-1 -1.500000E+0 9.663262E-2 1.331524E-1 1.441458E-1 -1.400000E+0 8.890197E-2 1.219129E-1 1.333744E-1 -1.300000E+0 8.130016E-2 1.109243E-1 1.227099E-1 -1.200000E+0 7.384532E-2 1.002142E-1 1.121780E-1 -1.100000E+0 6.655514E-2 8.980665E-2 1.018069E-1 -10.000000E-1 5.944811E-2 7.972607E-2 9.162802E-2 -9.000000E-1 5.254572E-2 6.999924E-2 8.168169E-2 -8.000000E-1 4.586043E-2 6.065333E-2 7.190187E-2 -7.000000E-1 3.934499E-2 5.167812E-2 6.211936E-2 -6.000000E-1 3.294880E-2 4.302946E-2 5.238457E-2 -5.000000E-1 2.664466E-2 3.468404E-2 4.284176E-2 -4.000000E-1 2.057025E-2 2.660943E-2 3.354076E-2 -3.000000E-1 1.481158E-2 1.893442E-2 2.453444E-2 -2.000000E-1 9.421019E-3 1.186857E-2 1.588673E-2 -10.000000E-2 4.459369E-3 5.521094E-3 7.676174E-3 0.0 1.266063E-6 2.497935E-6 1.275494E-6 1.000000E-1 -3.920316E-3 -4.713874E-3 -6.953361E-3 2.000000E-1 -7.330827E-3 -8.741457E-3 -1.308047E-2 3.000000E-1 -1.023022E-2 -1.208133E-2 -1.837948E-2 4.000000E-1 -1.261984E-2 -1.473730E-2 -2.285240E-2 5.000000E-1 -1.450429E-2 -1.672073E-2 -2.650592E-2 6.000000E-1 -1.589689E-2 -1.806482E-2 -2.935723E-2 7.000000E-1 -1.683460E-2 -1.885872E-2 -3.145029E-2 8.000000E-1 -1.740468E-2 -1.927542E-2 -3.289207E-2 9.000000E-1 -1.774476E-2 -1.950375E-2 -3.387409E-2 1.000000E+0 -1.797591E-2 -1.965680E-2 -3.460093E-2 1.100000E+0 -1.816083E-2 -1.978013E-2 -3.519917E-2 1.200000E+0 -1.832421E-2 -1.988949E-2 -3.572512E-2 1.300000E+0 -1.847565E-2 -1.999154E-2 -3.620279E-2 1.400000E+0 -1.861921E-2 -2.008904E-2 -3.664387E-2 1.500000E+0 -1.875681E-2 -2.018331E-2 -3.705519E-2 1.600000E+0 -1.888957E-2 -2.027512E-2 -3.744134E-2 1.700000E+0 -1.901812E-2 -2.036490E-2 -3.780570E-2 1.800000E+0 -1.914293E-2 -2.045301E-2 -3.815091E-2 1.900000E+0 -1.926431E-2 -2.054152E-2 -3.847912E-2 2.000000E+0 -1.938256E-2 -2.065590E-2 -3.879215E-2 2.100000E+0 -1.949880E-2 -2.103163E-2 -3.909153E-2 2.200000E+0 -1.962908E-2 -2.289698E-2 -3.937861E-2 2.300000E+0 -1.995343E-2 -2.920097E-2 -3.965546E-2 2.400000E+0 -2.136663E-2 -5.048837E-2 -3.994991E-2 2.500000E+0 -2.481442E-2 -9.350081E-2 -4.065533E-2 2.600000E+0 -3.262799E-2 -1.477796E-1 -4.336752E-2 2.700000E+0 -5.260051E-2 -2.072395E-1 -4.859626E-2 2.800000E+0 -8.093743E-2 -2.695893E-1 -5.571367E-2 2.900000E+0 -1.126439E-1 -3.338151E-1 -7.040295E-2 3.000000E+0 -1.460392E-1 -3.993886E-1 -9.874095E-2 3.100000E+0 -1.804722E-1 -4.660068E-1 -1.326129E-1 3.200000E+0 -2.156298E-1 -5.334710E-1 -1.686504E-1 3.300000E+0 -2.513405E-1 -6.016479E-1 -2.058456E-1 3.400000E+0 -2.874944E-1 -6.704416E-1 -2.437851E-1 3.500000E+0 -3.240186E-1 -7.397796E-1 -2.822624E-1 3.600000E+0 -3.608606E-1 -8.096059E-1 -3.211526E-1 | [Pulldown] -1.800000E+0 -2.969837E-1 -6.232389E-1 -2.778464E-1 -1.700000E+0 -2.661450E-1 -5.620497E-1 -2.479530E-1 -1.600000E+0 -2.356751E-1 -5.013752E-1 -2.184217E-1 -1.500000E+0 -2.055914E-1 -4.413539E-1 -1.894133E-1 -1.400000E+0 -1.759885E-1 -3.820549E-1 -1.617422E-1 -1.300000E+0 -1.471779E-1 -3.236617E-1 -1.377701E-1 -1.200000E+0 -1.198760E-1 -2.666184E-1 -1.217776E-1 -1.100000E+0 -9.596350E-2 -2.118404E-1 -1.101746E-1 -1.000000E+0 -7.937479E-2 -1.613966E-1 -9.915257E-2 -9.000000E-1 -6.910808E-2 -1.203093E-1 -8.847534E-2 -8.000000E-1 -6.032860E-2 -9.499588E-2 -7.824765E-2 -7.000000E-1 -5.209706E-2 -7.948442E-2 -6.837722E-2 -6.000000E-1 -4.426110E-2 -6.643912E-2 -5.860714E-2 -5.000000E-1 -3.659996E-2 -5.430867E-2 -4.882384E-2 -4.000000E-1 -2.902067E-2 -4.261887E-2 -3.901975E-2 -3.000000E-1 -2.152952E-2 -3.125428E-2 -2.921094E-2 -2.000000E-1 -1.416123E-2 -2.027424E-2 -1.941936E-2 -1.000000E-1 -6.963779E-3 -9.799905E-3 -9.671513E-3 2.220446E-16 -2.818721E-11 -2.851696E-9 -3.045211E-11 1.000000E-1 6.439369E-3 8.775040E-3 9.189251E-3 2.000000E-1 1.210817E-2 1.632531E-2 1.748214E-2 3.000000E-1 1.700114E-2 2.267020E-2 2.483315E-2 4.000000E-1 2.112062E-2 2.784045E-2 3.120477E-2 5.000000E-1 2.447747E-2 3.188347E-2 3.656758E-2 6.000000E-1 2.709477E-2 3.487731E-2 4.090188E-2 7.000000E-1 2.902024E-2 3.695617E-2 4.421062E-2 8.000000E-1 3.034845E-2 3.832310E-2 4.655973E-2 9.000000E-1 3.122497E-2 3.920926E-2 4.812133E-2 1.000000E+0 3.180397E-2 3.980323E-2 4.913543E-2 1.100000E+0 3.220258E-2 4.022543E-2 4.981263E-2 1.200000E+0 3.249365E-2 4.054470E-2 5.029108E-2 1.300000E+0 3.271894E-2 4.079972E-2 5.065047E-2 1.400000E+0 3.290221E-2 4.101275E-2 5.093564E-2 1.500000E+0 3.305748E-2 4.119715E-2 5.117226E-2 1.600000E+0 3.319338E-2 4.136131E-2 5.137615E-2 1.700000E+0 3.331539E-2 4.151067E-2 5.155687E-2 1.800000E+0 3.342716E-2 4.164894E-2 5.172073E-2 1.900000E+0 3.353119E-2 4.177872E-2 5.187197E-2 2.000000E+0 3.362922E-2 4.190255E-2 5.201356E-2 2.100000E+0 3.372253E-2 4.203019E-2 5.214762E-2 2.200000E+0 3.381208E-2 4.217510E-2 5.227568E-2 2.300000E+0 3.389909E-2 4.233758E-2 5.239891E-2 2.400000E+0 3.399296E-2 4.256231E-2 5.251819E-2 2.500000E+0 3.410445E-2 4.306686E-2 5.263421E-2 2.600000E+0 3.424327E-2 4.398035E-2 5.274810E-2 2.700000E+0 3.457783E-2 4.506575E-2 5.287891E-2 2.800000E+0 3.530257E-2 4.612130E-2 5.304351E-2 2.900000E+0 3.621402E-2 4.703680E-2 5.341329E-2 3.000000E+0 3.713521E-2 4.774481E-2 5.462826E-2 3.100000E+0 3.796717E-2 4.819280E-2 5.625017E-2 3.200000E+0 3.864610E-2 4.832966E-2 5.793087E-2 3.300000E+0 3.912048E-2 4.812859E-2 5.947572E-2 3.400000E+0 3.933548E-2 4.791657E-2 6.075425E-2 3.500000E+0 3.922040E-2 4.696533E-2 6.165426E-2 3.600000E+0 3.873861E-2 4.495259E-2 6.204190E-2 | [Ramp] dV/dt_r 5.433E-1/2.353E-9 5.721E-1/2.699E-9 8.402E-1/1.743E-9 dV/dt_f 7.598E-1/2.650E-9 7.651E-1/2.504E-9 9.361E-1/1.847E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799979E+0 1.649965E+0 1.949986E+0 2.020202E-10 1.799997E+0 1.650328E+0 1.949989E+0 4.040404E-10 1.799974E+0 1.649851E+0 1.949986E+0 6.060606E-10 1.799961E+0 1.649607E+0 1.949984E+0 8.080808E-10 1.799974E+0 1.649964E+0 1.949985E+0 1.010101E-9 1.799987E+0 1.650305E+0 1.949987E+0 1.212121E-9 1.799984E+0 1.650153E+0 1.949987E+0 1.414141E-9 1.799975E+0 1.649855E+0 1.949987E+0 1.616162E-9 1.799973E+0 1.649712E+0 1.949987E+0 1.818182E-9 1.799983E+0 1.649887E+0 1.949987E+0 2.020202E-9 1.799991E+0 1.650053E+0 1.949987E+0 2.222222E-9 1.799986E+0 1.650079E+0 1.949987E+0 2.424242E-9 1.799977E+0 1.650069E+0 1.949987E+0 2.626263E-9 1.799975E+0 1.650001E+0 1.949987E+0 2.828283E-9 1.799985E+0 1.649837E+0 1.949987E+0 3.030303E-9 1.799993E+0 1.649709E+0 1.949987E+0 3.232323E-9 1.799987E+0 1.649951E+0 1.949986E+0 3.434343E-9 1.799978E+0 1.650278E+0 1.949985E+0 3.636364E-9 1.799975E+0 1.650271E+0 1.949981E+0 3.838384E-9 1.799981E+0 1.649817E+0 1.949973E+0 4.040404E-9 1.799984E+0 1.649461E+0 1.949964E+0 4.242424E-9 1.799965E+0 1.649832E+0 1.949947E+0 4.444444E-9 1.799943E+0 1.650346E+0 1.949927E+0 4.646465E-9 1.799919E+0 1.650346E+0 1.949899E+0 4.848485E-9 1.799895E+0 1.649783E+0 1.949860E+0 5.050505E-9 1.799867E+0 1.649342E+0 1.949825E+0 5.252525E-9 1.799818E+0 1.649636E+0 1.949812E+0 5.454545E-9 1.799766E+0 1.650049E+0 1.949802E+0 5.656566E-9 1.799741E+0 1.650032E+0 1.949759E+0 5.858586E-9 1.799739E+0 1.649632E+0 1.949687E+0 6.060606E-9 1.799729E+0 1.649317E+0 1.949615E+0 6.262626E-9 1.799679E+0 1.649429E+0 1.950075E+0 6.464646E-9 1.799622E+0 1.649596E+0 1.953605E+0 6.666667E-9 1.799529E+0 1.649604E+0 1.955142E+0 6.868687E-9 1.799409E+0 1.649496E+0 1.920593E+0 7.070707E-9 1.799218E+0 1.649377E+0 1.854040E+0 7.272727E-9 1.798988E+0 1.649209E+0 1.758059E+0 7.474747E-9 1.800541E+0 1.649037E+0 1.645348E+0 7.676768E-9 1.803708E+0 1.648983E+0 1.546029E+0 7.878788E-9 1.803644E+0 1.648999E+0 1.444775E+0 8.080808E-9 1.797913E+0 1.648904E+0 1.342689E+0 8.282828E-9 1.792183E+0 1.648394E+0 1.237001E+0 8.484848E-9 1.768592E+0 1.647858E+0 1.121310E+0 8.686869E-9 1.739198E+0 1.649144E+0 1.005172E+0 8.888889E-9 1.708316E+0 1.651568E+0 9.092642E-1 9.090909E-9 1.667771E+0 1.654299E+0 8.201227E-1 9.292929E-9 1.605599E+0 1.657031E+0 7.394972E-1 9.494949E-9 1.534717E+0 1.656848E+0 6.795878E-1 9.696970E-9 1.463250E+0 1.656559E+0 6.200671E-1 9.898990E-9 1.387544E+0 1.650547E+0 5.846683E-1 1.010101E-8 1.311798E+0 1.638578E+0 5.553235E-1 1.030303E-8 1.243787E+0 1.626501E+0 5.302430E-1 1.050505E-8 1.180281E+0 1.607387E+0 5.140442E-1 1.070707E-8 1.117586E+0 1.588272E+0 4.979730E-1 1.090909E-8 1.059199E+0 1.566278E+0 4.866011E-1 1.111111E-8 1.001170E+0 1.541318E+0 4.763126E-1 1.131313E-8 9.511128E-1 1.502130E+0 4.680226E-1 1.151515E-8 9.050193E-1 1.450544E+0 4.610351E-1 1.171717E-8 8.615328E-1 1.391993E+0 4.545473E-1 1.191919E-8 8.246511E-1 1.315796E+0 4.493253E-1 1.212121E-8 7.881894E-1 1.239341E+0 4.441605E-1 1.232323E-8 7.589668E-1 1.158447E+0 4.399801E-1 1.252525E-8 7.320841E-1 1.076118E+0 4.361179E-1 1.272727E-8 7.079131E-1 9.976276E-1 4.325622E-1 1.292929E-8 6.891739E-1 9.268236E-1 4.296206E-1 1.313131E-8 6.707909E-1 8.569098E-1 4.267204E-1 1.333333E-8 6.566235E-1 7.975355E-1 4.243101E-1 1.353535E-8 6.436278E-1 7.410903E-1 4.220359E-1 1.373737E-8 6.320405E-1 6.904486E-1 4.199480E-1 1.393939E-8 6.227223E-1 6.491560E-1 4.181601E-1 1.414141E-8 6.136147E-1 6.089485E-1 4.164026E-1 1.434343E-8 6.064182E-1 5.785859E-1 4.149214E-1 1.454545E-8 5.996687E-1 5.505257E-1 4.135049E-1 1.474747E-8 5.936160E-1 5.269380E-1 4.122108E-1 1.494949E-8 5.884759E-1 5.092070E-1 4.110770E-1 1.515152E-8 5.834583E-1 4.920436E-1 4.099657E-1 1.535354E-8 5.793458E-1 4.790755E-1 4.090206E-1 1.555556E-8 5.754061E-1 4.669086E-1 4.081072E-1 1.575758E-8 5.718645E-1 4.566609E-1 4.072789E-1 1.595960E-8 5.687491E-1 4.484674E-1 4.065417E-1 1.616162E-8 5.657127E-1 4.404819E-1 4.058209E-1 1.636364E-8 5.631705E-1 4.337986E-1 4.052035E-1 1.656566E-8 5.607020E-1 4.273095E-1 4.046016E-1 1.676768E-8 5.584858E-1 4.218533E-1 4.040607E-1 1.696970E-8 5.564904E-1 4.173020E-1 4.035734E-1 1.717172E-8 5.545495E-1 4.128340E-1 4.030981E-1 1.737374E-8 5.529048E-1 4.088191E-1 4.026883E-1 1.757576E-8 5.512923E-1 4.048534E-1 4.022856E-1 1.777778E-8 5.498498E-1 4.015106E-1 4.019275E-1 1.797980E-8 5.485288E-1 3.986134E-1 4.016011E-1 1.818182E-8 5.472466E-1 3.957805E-1 4.012838E-1 1.838384E-8 5.461521E-1 3.932586E-1 4.010099E-1 1.858586E-8 5.450705E-1 3.907583E-1 4.007390E-1 1.878788E-8 5.441087E-1 3.885520E-1 4.005002E-1 1.898990E-8 5.432163E-1 3.865163E-1 4.002800E-1 1.919192E-8 5.423520E-1 3.845671E-1 4.000662E-1 1.939394E-8 5.416101E-1 3.829954E-1 3.998805E-1 1.959596E-8 5.408718E-1 3.814351E-1 3.996957E-1 1.979798E-8 5.402084E-1 3.798066E-1 3.995320E-1 2.000000E-8 5.395796E-1 3.781463E-1 3.993782E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.887301E-1 9.444825E-1 1.400619E+0 2.020202E-10 8.887355E-1 9.447780E-1 1.400620E+0 4.040404E-10 8.887463E-1 9.441164E-1 1.400619E+0 6.060606E-10 8.887622E-1 9.437869E-1 1.400618E+0 8.080808E-10 8.887914E-1 9.443220E-1 1.400620E+0 1.010101E-9 8.888193E-1 9.448322E-1 1.400621E+0 1.212121E-9 8.888089E-1 9.445917E-1 1.400618E+0 1.414141E-9 8.887871E-1 9.441293E-1 1.400614E+0 1.616162E-9 8.887792E-1 9.439228E-1 1.400612E+0 1.818182E-9 8.887997E-1 9.442419E-1 1.400616E+0 2.020202E-9 8.888178E-1 9.445402E-1 1.400620E+0 2.222222E-9 8.887994E-1 9.445261E-1 1.400617E+0 2.424242E-9 8.887714E-1 9.444301E-1 1.400613E+0 2.626263E-9 8.887637E-1 9.443134E-1 1.400612E+0 2.828283E-9 8.887894E-1 9.441624E-1 1.400615E+0 3.030303E-9 8.888106E-1 9.440503E-1 1.400619E+0 3.232323E-9 8.887880E-1 9.443278E-1 1.400620E+0 3.434343E-9 8.887553E-1 9.446946E-1 1.400621E+0 3.636364E-9 8.887557E-1 9.446546E-1 1.400635E+0 3.838384E-9 8.888007E-1 9.440698E-1 1.400667E+0 4.040404E-9 8.888471E-1 9.436128E-1 1.400712E+0 4.242424E-9 8.889051E-1 9.441176E-1 1.400860E+0 4.444444E-9 8.889654E-1 9.448110E-1 1.401028E+0 4.646465E-9 8.891512E-1 9.448485E-1 1.401348E+0 4.848485E-9 8.894743E-1 9.441682E-1 1.401834E+0 5.050505E-9 8.898614E-1 9.436904E-1 1.402381E+0 5.252525E-9 8.906337E-1 9.444310E-1 1.403298E+0 5.454545E-9 8.914688E-1 9.453700E-1 1.404274E+0 5.656566E-9 8.926198E-1 9.458424E-1 1.405607E+0 5.858586E-9 8.940536E-1 9.458969E-1 1.407260E+0 6.060606E-9 8.955810E-1 9.461427E-1 1.408953E+0 6.262626E-9 8.975779E-1 9.473487E-1 1.408888E+0 6.464646E-9 8.996356E-1 9.486792E-1 1.393652E+0 6.666667E-9 9.026766E-1 9.499510E-1 1.296841E+0 6.868687E-9 9.064370E-1 9.511801E-1 9.448446E-1 7.070707E-9 9.106986E-1 9.525212E-1 4.942658E-1 7.272727E-9 9.167965E-1 9.543446E-1 1.794250E-1 7.474747E-9 9.137538E-1 9.562143E-1 4.817629E-2 7.676768E-9 8.906436E-1 9.590420E-1 2.547628E-2 7.878788E-9 8.275010E-1 9.624382E-1 1.566035E-2 8.080808E-9 7.121428E-1 9.659324E-1 9.601079E-3 8.282828E-9 5.967847E-1 9.697952E-1 7.680270E-3 8.484848E-9 4.177817E-1 9.736811E-1 5.788354E-3 8.686869E-9 2.877248E-1 9.772522E-1 4.381761E-3 8.888889E-9 1.784428E-1 9.709683E-1 3.011284E-3 9.090909E-9 8.404299E-2 9.573520E-1 2.318827E-3 9.292929E-9 4.482925E-2 9.437358E-1 2.272931E-3 9.494949E-9 3.069783E-2 8.930447E-1 2.203277E-3 9.696970E-9 1.728214E-2 8.410090E-1 1.761839E-3 9.898990E-9 1.010626E-2 7.663555E-1 1.311555E-3 1.010101E-8 9.424869E-3 6.681608E-1 1.169947E-3 1.030303E-8 8.725952E-3 5.699235E-1 1.269029E-3 1.050505E-8 6.876180E-3 4.688851E-1 1.336316E-3 1.070707E-8 5.026407E-3 3.678466E-1 1.069408E-3 1.090909E-8 4.188795E-3 2.821177E-1 8.067369E-4 1.111111E-8 4.146254E-3 2.100618E-1 9.555882E-4 1.131313E-8 3.230947E-3 1.543099E-1 8.003312E-4 1.151515E-8 2.807921E-3 1.107527E-1 7.466359E-4 1.171717E-8 2.416110E-3 7.363435E-2 6.948491E-4 1.191919E-8 2.103386E-3 5.282917E-2 6.478978E-4 1.212121E-8 1.795881E-3 3.262974E-2 6.012990E-4 1.232323E-8 1.578343E-3 2.287240E-2 5.607753E-4 1.252525E-8 1.389882E-3 1.648999E-2 5.222150E-4 1.272727E-8 1.220149E-3 1.158012E-2 4.865091E-4 1.292929E-8 1.087926E-3 9.619760E-3 4.565204E-4 1.313131E-8 9.587585E-4 7.752818E-3 4.267253E-4 1.333333E-8 8.657627E-4 6.991872E-3 3.992222E-4 1.353535E-8 7.828201E-4 6.538314E-3 3.723561E-4 1.373737E-8 7.065708E-4 6.011551E-3 3.481504E-4 1.393939E-8 6.411044E-4 5.366859E-3 3.282305E-4 1.414141E-8 5.776770E-4 4.735621E-3 3.084022E-4 1.434343E-8 5.327509E-4 4.226465E-3 2.894057E-4 1.454545E-8 4.921517E-4 3.745860E-3 2.706036E-4 1.474747E-8 4.530821E-4 3.382987E-3 2.538039E-4 1.494949E-8 4.160154E-4 3.174281E-3 2.396261E-4 1.515152E-8 3.803542E-4 2.946773E-3 2.256324E-4 1.535354E-8 3.550833E-4 2.580284E-3 2.130000E-4 1.555556E-8 3.317968E-4 2.187253E-3 2.006276E-4 1.575758E-8 3.085086E-4 1.963693E-3 1.892504E-4 1.595960E-8 2.852187E-4 1.921533E-3 1.789386E-4 1.616162E-8 2.629539E-4 1.848637E-3 1.688289E-4 1.636364E-8 2.471080E-4 1.583263E-3 1.599846E-4 1.656566E-8 2.322200E-4 1.289167E-3 1.513290E-4 1.676768E-8 2.169761E-4 1.160187E-3 1.434502E-4 1.696970E-8 2.014205E-4 1.175876E-3 1.362520E-4 1.717172E-8 1.867374E-4 1.161104E-3 1.292303E-4 1.737374E-8 1.768102E-4 9.802976E-4 1.231715E-4 1.757576E-8 1.673992E-4 7.814722E-4 1.172170E-4 1.777778E-8 1.566136E-4 7.081582E-4 1.116093E-4 1.797980E-8 1.448448E-4 7.246182E-4 1.062496E-4 1.818182E-8 1.341538E-4 7.210279E-4 1.009292E-4 1.838384E-8 1.286790E-4 6.204044E-4 9.579885E-5 1.858586E-8 1.235635E-4 5.130975E-4 9.068162E-5 1.878788E-8 1.163382E-4 4.599071E-4 8.710191E-5 1.898990E-8 1.078898E-4 4.380923E-4 8.441361E-5 1.919192E-8 1.003714E-4 4.176587E-4 8.139416E-5 1.939394E-8 9.691035E-5 4.032507E-4 7.692995E-5 1.959596E-8 9.357191E-5 3.890248E-4 7.242208E-5 1.979798E-8 8.777807E-5 3.016068E-4 6.978288E-5 2.000000E-8 8.084460E-5 1.802181E-4 6.801098E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.312869E-1 3.584317E-1 3.974029E-1 2.020202E-10 5.312716E-1 3.581273E-1 3.973997E-1 4.040404E-10 5.312982E-1 3.585140E-1 3.974076E-1 6.060606E-10 5.313121E-1 3.587236E-1 3.974113E-1 8.080808E-10 5.312931E-1 3.584721E-1 3.974039E-1 1.010101E-9 5.312749E-1 3.582317E-1 3.973970E-1 1.212121E-9 5.312825E-1 3.583281E-1 3.974012E-1 1.414141E-9 5.312976E-1 3.585241E-1 3.974087E-1 1.616162E-9 5.313018E-1 3.586155E-1 3.974112E-1 1.818182E-9 5.312837E-1 3.584919E-1 3.974035E-1 2.020202E-9 5.312677E-1 3.583764E-1 3.973966E-1 2.222222E-9 5.312837E-1 3.583834E-1 3.974013E-1 2.424242E-9 5.313081E-1 3.584226E-1 3.974092E-1 2.626263E-9 5.313139E-1 3.584635E-1 3.974108E-1 2.828283E-9 5.312889E-1 3.585072E-1 3.974021E-1 3.030303E-9 5.312677E-1 3.585386E-1 3.973948E-1 3.232323E-9 5.312842E-1 3.584473E-1 3.974006E-1 3.434343E-9 5.313094E-1 3.583279E-1 3.974093E-1 3.636364E-9 5.313134E-1 3.583388E-1 3.974105E-1 3.838384E-9 5.312893E-1 3.585240E-1 3.974016E-1 4.040404E-9 5.312699E-1 3.586674E-1 3.973944E-1 4.242424E-9 5.312868E-1 3.584967E-1 3.974008E-1 4.444444E-9 5.313108E-1 3.582644E-1 3.974099E-1 4.646465E-9 5.313119E-1 3.582682E-1 3.974103E-1 4.848485E-9 5.312879E-1 3.585304E-1 3.974012E-1 5.050505E-9 5.312699E-1 3.587264E-1 3.973943E-1 5.252525E-9 5.312874E-1 3.585241E-1 3.974007E-1 5.454545E-9 5.313107E-1 3.582569E-1 3.974092E-1 5.656566E-9 5.313104E-1 3.582692E-1 3.974094E-1 5.858586E-9 5.312890E-1 3.585319E-1 3.974022E-1 6.060606E-9 5.312746E-1 3.587217E-1 3.974001E-1 6.262626E-9 5.312955E-1 3.585459E-1 3.974235E-1 6.464646E-9 5.313210E-1 3.583228E-1 3.974501E-1 6.666667E-9 5.313152E-1 3.583696E-1 3.974566E-1 6.868687E-9 5.312865E-1 3.586140E-1 3.974483E-1 7.070707E-9 5.312323E-1 3.587840E-1 3.974246E-1 7.272727E-9 5.310679E-1 3.586342E-1 3.973346E-1 7.474747E-9 5.308929E-1 3.584537E-1 3.972382E-1 7.676768E-9 5.305739E-1 3.583784E-1 3.969983E-1 7.878788E-9 5.301695E-1 3.583656E-1 3.966730E-1 8.080808E-9 5.297043E-1 3.583038E-1 3.967042E-1 8.282828E-9 5.290108E-1 3.580572E-1 3.980765E-1 8.484848E-9 5.283029E-1 3.577990E-1 3.995334E-1 8.686869E-9 5.272592E-1 3.574248E-1 4.112050E-1 8.888889E-9 5.260556E-1 3.569954E-1 5.123352E-1 9.090909E-9 5.267199E-1 3.565469E-1 7.879250E-1 9.292929E-9 5.336310E-1 3.560349E-1 1.501947E+0 9.494949E-9 5.407290E-1 3.555209E-1 1.817317E+0 9.696970E-9 5.816821E-1 3.545932E-1 1.899846E+0 9.898990E-9 7.679416E-1 3.535105E-1 1.921953E+0 1.010101E-8 1.038696E+0 3.531955E-1 1.929681E+0 1.030303E-8 1.319732E+0 3.551532E-1 1.935318E+0 1.050505E-8 1.598189E+0 3.572065E-1 1.939899E+0 1.070707E-8 1.716582E+0 3.670504E-1 1.942062E+0 1.090909E-8 1.751422E+0 4.045129E-1 1.943401E+0 1.111111E-8 1.772540E+0 4.721135E-1 1.944713E+0 1.131313E-8 1.778166E+0 6.656844E-1 1.945461E+0 1.151515E-8 1.782046E+0 9.250730E-1 1.946080E+0 1.171717E-8 1.785417E+0 1.174728E+0 1.946638E+0 1.191919E-8 1.787499E+0 1.349891E+0 1.947040E+0 1.212121E-8 1.789548E+0 1.469016E+0 1.947437E+0 1.232323E-8 1.791040E+0 1.536141E+0 1.947732E+0 1.252525E-8 1.792352E+0 1.567674E+0 1.947994E+0 1.272727E-8 1.793517E+0 1.591900E+0 1.948226E+0 1.292929E-8 1.794390E+0 1.613713E+0 1.948398E+0 1.313131E-8 1.795240E+0 1.620092E+0 1.948566E+0 1.333333E-8 1.795827E+0 1.625825E+0 1.948699E+0 1.353535E-8 1.796341E+0 1.629649E+0 1.948822E+0 1.373737E-8 1.796792E+0 1.632307E+0 1.948929E+0 1.393939E-8 1.797141E+0 1.634798E+0 1.949012E+0 1.414141E-8 1.797479E+0 1.636529E+0 1.949093E+0 1.434343E-8 1.797725E+0 1.638232E+0 1.949161E+0 1.454545E-8 1.797950E+0 1.639529E+0 1.949225E+0 1.474747E-8 1.798149E+0 1.640628E+0 1.949282E+0 1.494949E-8 1.798316E+0 1.641682E+0 1.949327E+0 1.515152E-8 1.798478E+0 1.642587E+0 1.949372E+0 1.535354E-8 1.798599E+0 1.643487E+0 1.949409E+0 1.555556E-8 1.798713E+0 1.644192E+0 1.949446E+0 1.575758E-8 1.798815E+0 1.644820E+0 1.949476E+0 1.595960E-8 1.798903E+0 1.645399E+0 1.949498E+0 1.616162E-8 1.798988E+0 1.645843E+0 1.949521E+0 1.636364E-8 1.799056E+0 1.646284E+0 1.949549E+0 1.656566E-8 1.799121E+0 1.646627E+0 1.949577E+0 1.676768E-8 1.799177E+0 1.646941E+0 1.949596E+0 1.696970E-8 1.799224E+0 1.647224E+0 1.949606E+0 1.717172E-8 1.799269E+0 1.647441E+0 1.949617E+0 1.737374E-8 1.799304E+0 1.647656E+0 1.949640E+0 1.757576E-8 1.799339E+0 1.647839E+0 1.949664E+0 1.777778E-8 1.799369E+0 1.648014E+0 1.949676E+0 1.797980E-8 1.799397E+0 1.648165E+0 1.949679E+0 1.818182E-8 1.799424E+0 1.648271E+0 1.949685E+0 1.838384E-8 1.799448E+0 1.648376E+0 1.949703E+0 1.858586E-8 1.799473E+0 1.648491E+0 1.949721E+0 1.878788E-8 1.799490E+0 1.648607E+0 1.949730E+0 1.898990E-8 1.799503E+0 1.648695E+0 1.949732E+0 1.919192E-8 1.799518E+0 1.648741E+0 1.949736E+0 1.939394E-8 1.799539E+0 1.648787E+0 1.949752E+0 1.959596E-8 1.799560E+0 1.648869E+0 1.949768E+0 1.979798E-8 1.799570E+0 1.648954E+0 1.949771E+0 2.000000E-8 1.799575E+0 1.648999E+0 1.949767E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.479067E-5 -2.955387E-4 -2.431207E-6 4.040404E-10 3.707495E-6 5.092210E-5 3.733032E-6 6.060606E-10 1.406229E-5 2.405231E-4 6.665241E-6 8.080808E-10 3.214988E-6 2.172347E-5 1.182528E-6 1.010101E-9 -7.146034E-6 -1.875613E-4 -4.045696E-6 1.212121E-9 -2.869962E-6 -1.104496E-4 -1.613797E-6 1.414141E-9 5.734020E-6 5.134422E-5 3.083055E-6 1.616162E-9 8.037649E-6 1.289630E-4 4.692220E-6 1.818182E-9 -2.596086E-6 3.373367E-5 -3.897866E-8 2.020202E-9 -1.214942E-5 -5.545409E-5 -4.296478E-6 2.222222E-9 -5.442736E-6 -5.371703E-5 -1.424802E-6 2.424242E-9 5.531530E-6 -2.811598E-5 3.317986E-6 2.626263E-9 8.568409E-6 2.164483E-6 4.216658E-6 2.828283E-9 -1.483516E-6 4.016131E-5 -1.223641E-6 3.030303E-9 -1.000696E-5 6.803054E-5 -5.845199E-6 3.232323E-9 -3.194648E-6 -5.713733E-6 -2.252049E-6 3.434343E-9 7.133170E-6 -1.027515E-4 3.224206E-6 3.636364E-9 8.615796E-6 -9.578295E-5 3.991225E-6 3.838384E-9 -1.746896E-6 5.046878E-5 -1.548277E-6 4.040404E-9 -1.013896E-5 1.638110E-4 -5.986007E-6 4.242424E-9 -3.702036E-6 2.950908E-5 -2.132907E-6 4.444444E-9 5.641562E-6 -1.533344E-4 3.345306E-6 4.646465E-9 5.859035E-6 -1.515405E-4 3.495087E-6 4.848485E-9 -3.909672E-6 5.229099E-5 -2.185719E-6 5.050505E-9 -1.146463E-5 2.038138E-4 -6.493427E-6 5.252525E-9 -5.692828E-6 4.043793E-5 -2.535080E-6 5.454545E-9 2.248449E-6 -1.742005E-4 2.768904E-6 5.656566E-9 2.243212E-6 -1.655373E-4 3.399459E-6 5.858586E-9 -4.879991E-6 4.314473E-5 -1.561374E-7 6.060606E-9 -6.703832E-6 1.921705E-4 2.205512E-6 6.262626E-9 1.805746E-5 4.192036E-5 3.425201E-5 6.464646E-9 4.626334E-5 -1.471064E-4 7.014472E-5 6.666667E-9 8.890375E-5 -9.223276E-5 1.223515E-4 6.868687E-9 1.421045E-4 1.410788E-4 1.864936E-4 7.070707E-9 1.979186E-4 3.192868E-4 2.555148E-4 7.272727E-9 2.649705E-4 2.605502E-4 3.455160E-4 7.474747E-9 3.331051E-4 1.789850E-4 4.375386E-4 7.676768E-9 4.008942E-4 2.564317E-4 5.176713E-4 7.878788E-9 4.684781E-4 4.282721E-4 5.907459E-4 8.080808E-9 5.370782E-4 5.718783E-4 7.007943E-4 8.282828E-9 6.095016E-4 6.092538E-4 9.499566E-4 8.484848E-9 6.821664E-4 6.399237E-4 1.207900E-3 8.686869E-9 7.684273E-4 6.995504E-4 5.569648E-4 8.888889E-9 8.611602E-4 7.729611E-4 -4.738252E-3 9.090909E-9 9.555738E-4 8.664825E-4 -4.291356E-3 9.292929E-9 9.511538E-4 1.027263E-3 2.655814E-2 9.494949E-9 1.671578E-4 1.190055E-3 1.474915E-1 9.696970E-9 -3.214585E-3 1.229943E-3 2.552185E-1 9.898990E-9 -1.091935E-2 1.223794E-3 3.716341E-1 1.010101E-8 -2.237968E-2 1.178657E-3 4.964365E-1 1.030303E-8 -3.323751E-2 1.018096E-3 6.135505E-1 1.050505E-8 4.515628E-3 8.211129E-4 7.270038E-1 1.070707E-8 5.764126E-2 -1.674079E-3 8.360415E-1 1.090909E-8 1.112042E-1 -6.485285E-3 9.216797E-1 1.111111E-8 1.676478E-1 -1.312844E-2 1.006390E+0 1.131313E-8 2.297017E-1 -2.531464E-2 1.070022E+0 1.151515E-8 2.930091E-1 -4.145385E-2 1.123496E+0 1.171717E-8 3.543326E-1 -5.122806E-2 1.171686E+0 1.191919E-8 4.106297E-1 -3.098080E-2 1.206486E+0 1.212121E-8 4.663759E-1 2.065410E-3 1.240662E+0 1.232323E-8 5.126263E-1 4.475346E-2 1.264081E+0 1.252525E-8 5.558076E-1 9.552015E-2 1.284024E+0 1.272727E-8 5.952404E-1 1.487356E-1 1.301183E+0 1.292929E-8 6.271651E-1 2.024767E-1 1.312766E+0 1.313131E-8 6.585624E-1 2.595799E-1 1.324078E+0 1.333333E-8 6.837163E-1 3.168242E-1 1.332185E+0 1.353535E-8 7.071350E-1 3.702370E-1 1.339403E+0 1.373737E-8 7.280545E-1 4.213066E-1 1.345745E+0 1.393939E-8 7.449477E-1 4.707290E-1 1.350677E+0 1.414141E-8 7.614567E-1 5.126951E-1 1.355495E+0 1.434343E-8 7.744800E-1 5.543795E-1 1.359272E+0 1.454545E-8 7.866880E-1 5.903167E-1 1.362806E+0 1.474747E-8 7.974142E-1 6.234296E-1 1.365878E+0 1.494949E-8 8.061997E-1 6.548901E-1 1.368346E+0 1.515152E-8 8.147368E-1 6.806965E-1 1.370747E+0 1.535354E-8 8.214369E-1 7.063156E-1 1.372654E+0 1.555556E-8 8.277863E-1 7.277184E-1 1.374467E+0 1.575758E-8 8.332896E-1 7.474856E-1 1.376067E+0 1.595960E-8 8.378875E-1 7.660107E-1 1.377440E+0 1.616162E-8 8.423335E-1 7.811929E-1 1.378777E+0 1.636364E-8 8.458291E-1 7.962816E-1 1.379890E+0 1.656566E-8 8.491828E-1 8.085912E-1 1.380968E+0 1.676768E-8 8.520608E-1 8.200731E-1 1.381934E+0 1.696970E-8 8.545220E-1 8.306914E-1 1.382802E+0 1.717172E-8 8.568933E-1 8.394341E-1 1.383647E+0 1.737374E-8 8.587745E-1 8.481351E-1 1.384375E+0 1.757576E-8 8.606024E-1 8.550925E-1 1.385089E+0 1.777778E-8 8.621632E-1 8.616684E-1 1.385739E+0 1.797980E-8 8.635327E-1 8.676859E-1 1.386344E+0 1.818182E-8 8.648498E-1 8.727067E-1 1.386934E+0 1.838384E-8 8.659130E-1 8.777118E-1 1.387451E+0 1.858586E-8 8.669587E-1 8.816557E-1 1.387964E+0 1.878788E-8 8.678547E-1 8.854417E-1 1.388439E+0 1.898990E-8 8.686638E-1 8.888816E-1 1.388892E+0 1.919192E-8 8.694410E-1 8.918078E-1 1.389334E+0 1.939394E-8 8.700790E-1 8.947297E-1 1.389728E+0 1.959596E-8 8.707128E-1 8.970111E-1 1.390119E+0 1.979798E-8 8.712774E-1 8.992373E-1 1.390492E+0 2.000000E-8 8.718098E-1 9.013378E-1 1.390855E+0 | |[End data_o | |====================================================================== [End]