| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ38P5 | TinyLogic(tm) UHS Unbuffered INVERTER | SC70-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7szu04p5_450.ibs | [File Rev] 1.0 | [Date] Oct 21, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 4.5 to 5.5 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7szu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc SZU_input 32m 1.01n 0.13p 2 a SZU_input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y SZU_output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] SZU_input Model_type Input Vinh=4.4 Vinl=0.9 C_comp 1.8p 1.8p 1.8p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.600000E+0 -2.418718E+0 -2.384753E+0 -2.457821E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978924E-10 -3.632604E-9 -2.787513E-11 1.000000E-1 1.690629E-11 1.639039E-10 2.819713E-12 2.000000E-1 2.052884E-11 1.774989E-10 5.436994E-12 3.000000E-1 2.364116E-11 1.846839E-10 8.047140E-12 4.000000E-1 2.665814E-11 1.908011E-10 1.065602E-11 5.000000E-1 2.964107E-11 1.965451E-10 1.326444E-11 6.000000E-1 3.260857E-11 2.021114E-10 1.587247E-11 7.000000E-1 3.556815E-11 2.075799E-10 1.848080E-11 8.000000E-1 3.852404E-11 2.129905E-10 2.108882E-11 9.000000E-1 4.147765E-11 2.183657E-10 2.369703E-11 1.000000E+0 4.443040E-11 2.237194E-10 2.630516E-11 1.100000E+0 4.738348E-11 2.290607E-10 2.891323E-11 1.200000E+0 5.033731E-11 2.343960E-10 3.152171E-11 1.300000E+0 5.329301E-11 2.397289E-10 3.413031E-11 1.400000E+0 5.624971E-11 2.450640E-10 3.673831E-11 1.500000E+0 5.920774E-11 2.504024E-10 3.934687E-11 1.600000E+0 6.216796E-11 2.557461E-10 4.195553E-11 1.700000E+0 6.513032E-11 2.610981E-10 4.456430E-11 1.800000E+0 6.809433E-11 2.664581E-10 4.717303E-11 1.900000E+0 7.106105E-11 2.718281E-10 4.978185E-11 2.000000E+0 7.403068E-11 2.772082E-10 5.239074E-11 2.100000E+0 7.700212E-11 2.826013E-10 5.499964E-11 2.200000E+0 7.997577E-11 2.880054E-10 5.760947E-11 2.300000E+0 8.295311E-11 2.934255E-10 6.021843E-11 2.400000E+0 8.593315E-11 2.988618E-10 6.282736E-11 2.500000E+0 8.891674E-11 3.043173E-10 6.543728E-11 2.600000E+0 9.190345E-11 3.097940E-10 6.804720E-11 2.700000E+0 9.489473E-11 3.152982E-10 7.065695E-11 2.800000E+0 9.788962E-11 3.208314E-10 7.326656E-11 2.900000E+0 1.008902E-10 3.264010E-10 7.587574E-11 3.000000E+0 1.038953E-10 3.320139E-10 7.848734E-11 3.100000E+0 1.069095E-10 3.376766E-10 8.109728E-11 3.200000E+0 1.099307E-10 3.434009E-10 8.370798E-11 3.300000E+0 1.129597E-10 3.491924E-10 8.631811E-11 3.400000E+0 1.160014E-10 3.550671E-10 8.892901E-11 3.500000E+0 1.190532E-10 3.610359E-10 9.154035E-11 3.600000E+0 1.221176E-10 3.671140E-10 9.415095E-11 3.700000E+0 1.251981E-10 3.733150E-10 9.676518E-11 3.800000E+0 1.282956E-10 3.796585E-10 9.937820E-11 3.900000E+0 1.314129E-10 3.861606E-10 1.019899E-10 4.000000E+0 1.345508E-10 3.928423E-10 1.046034E-10 4.100000E+0 1.377142E-10 3.997225E-10 1.072169E-10 4.200000E+0 1.409030E-10 4.068254E-10 1.098322E-10 4.300000E+0 1.441208E-10 4.141723E-10 1.124475E-10 4.400000E+0 1.473712E-10 4.217882E-10 1.150643E-10 4.500000E+0 1.506589E-10 4.296986E-10 1.176807E-10 4.600000E+0 1.539821E-10 4.379298E-10 1.202984E-10 4.700000E+0 1.573480E-10 4.465103E-10 1.229153E-10 4.800000E+0 1.607599E-10 4.554667E-10 1.255378E-10 4.900000E+0 1.642232E-10 4.648294E-10 1.281571E-10 5.000000E+0 1.677377E-10 4.746286E-10 1.307794E-10 | [POWER Clamp] 0.0 1.677377E-10 4.296986E-10 1.439094E-10 -10.000000E-2 1.713074E-10 4.379298E-10 1.465454E-10 -2.000000E-1 1.749414E-10 4.465103E-10 1.491762E-10 -3.000000E-1 1.786374E-10 4.554667E-10 1.518123E-10 -4.000000E-1 1.824059E-10 4.648294E-10 1.544510E-10 -5.000000E-1 1.862444E-10 4.746286E-10 1.570894E-10 -6.000000E-1 1.901669E-10 4.848955E-10 1.597357E-10 -7.000000E-1 1.941687E-10 4.956628E-10 1.623789E-10 -8.000000E-1 1.982594E-10 5.069581E-10 1.650268E-10 -9.000000E-1 2.024404E-10 5.188202E-10 1.676797E-10 -1.000000E+0 2.067186E-10 5.312825E-10 1.703317E-10 -1.100000E+0 2.111041E-10 5.443777E-10 1.729918E-10 -1.200000E+0 2.155912E-10 5.581426E-10 1.756504E-10 -1.300000E+0 2.201929E-10 5.726108E-10 1.783170E-10 -1.400000E+0 2.249149E-10 5.878194E-10 1.809818E-10 -1.500000E+0 2.297598E-10 6.038040E-10 1.836575E-10 -1.600000E+0 2.347341E-10 6.206066E-10 1.863317E-10 -1.700000E+0 2.398431E-10 6.382587E-10 1.890103E-10 -1.800000E+0 2.450908E-10 6.568035E-10 1.916966E-10 -1.900000E+0 2.504830E-10 6.762760E-10 1.943870E-10 -2.000000E+0 2.560269E-10 6.967143E-10 1.970817E-10 -2.100000E+0 2.617325E-10 7.181645E-10 1.997773E-10 -2.200000E+0 2.675975E-10 7.406555E-10 2.024835E-10 -2.300000E+0 2.736324E-10 7.642366E-10 2.051911E-10 -2.400000E+0 2.798443E-10 7.889424E-10 2.079055E-10 -2.500000E+0 2.862381E-10 8.148175E-10 2.106274E-10 -2.600000E+0 2.928182E-10 8.418980E-10 2.133532E-10 -2.700000E+0 2.995924E-10 8.702270E-10 2.160860E-10 -2.800000E+0 3.065665E-10 8.998492E-10 2.188226E-10 -2.900000E+0 3.137509E-10 9.308004E-10 2.215663E-10 -3.000000E+0 3.211411E-10 9.631243E-10 2.243213E-10 -3.100000E+0 3.287560E-10 9.968634E-10 2.270790E-10 -3.200000E+0 3.365971E-10 1.032061E-9 2.298440E-10 -3.300000E+0 3.446705E-10 1.068760E-9 2.326196E-10 -3.400000E+0 3.529849E-10 1.106999E-9 2.353981E-10 -3.500000E+0 3.615464E-10 1.146824E-9 2.381879E-10 -3.600000E+0 3.703599E-10 1.188277E-9 2.409838E-10 -3.700000E+0 3.794354E-10 1.231397E-9 2.437906E-10 -3.800000E+0 3.887750E-10 1.276235E-9 2.466040E-10 -3.900000E+0 3.983921E-10 1.322833E-9 2.494278E-10 -4.000000E+0 4.082859E-10 1.371231E-9 2.522624E-10 -4.100000E+0 4.184692E-10 1.421469E-9 2.551030E-10 -4.200000E+0 4.289488E-10 1.473596E-9 2.579541E-10 -4.300000E+0 4.397311E-10 1.527660E-9 2.608158E-10 -4.400000E+0 4.508223E-10 1.583703E-9 2.636874E-10 -4.500000E+0 4.622336E-10 1.641761E-9 2.665650E-10 -4.600000E+0 4.739705E-10 1.701885E-9 2.694570E-10 -4.700000E+0 4.860318E-10 1.764123E-9 2.723639E-10 -4.800000E+0 4.984417E-10 1.828515E-9 2.752758E-10 -4.900000E+0 5.111884E-10 1.895097E-9 2.781979E-10 -5.000000E+0 5.243019E-10 1.963935E-9 2.811387E-10 | |[End SZU_input | |====================================================================== | [Model] SZU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 4.068745E+0 4.140216E+0 3.997059E+0 -4.800000E+0 3.871273E+0 3.943156E+0 3.799133E+0 -4.700000E+0 3.772537E+0 3.844627E+0 3.700170E+0 -4.500000E+0 3.575065E+0 3.647567E+0 3.502245E+0 -4.400000E+0 3.476329E+0 3.549037E+0 3.403281E+0 -4.200000E+0 3.278856E+0 3.351977E+0 3.205355E+0 -4.100000E+0 3.180120E+0 3.253447E+0 3.106392E+0 -3.900000E+0 2.982647E+0 3.056387E+0 2.908465E+0 -3.800000E+0 2.883911E+0 2.957857E+0 2.809502E+0 -3.600000E+0 2.686438E+0 2.760796E+0 2.611596E+0 -3.500000E+0 2.587719E+0 2.662266E+0 2.512684E+0 -3.300000E+0 2.390404E+0 2.465293E+0 2.314968E+0 -3.200000E+0 2.291816E+0 2.366882E+0 2.216169E+0 -3.000000E+0 2.094799E+0 2.170234E+0 2.018713E+0 -2.900000E+0 1.996380E+0 2.072007E+0 1.920064E+0 -2.700000E+0 1.799753E+0 1.875782E+0 1.722956E+0 -2.600000E+0 1.701561E+0 1.777799E+0 1.624512E+0 -2.400000E+0 1.505472E+0 1.582143E+0 1.427894E+0 -2.300000E+0 1.407601E+0 1.484496E+0 1.329746E+0 -2.100000E+0 1.212295E+0 1.289651E+0 1.133869E+0 -2.000000E+0 1.114910E+0 1.192498E+0 1.036193E+0 -1.800000E+0 9.208537E-1 9.988944E-1 8.415634E-1 -1.700000E+0 8.242892E-1 9.025361E-1 7.447393E-1 -1.500000E+0 6.325241E-1 7.110647E-1 5.526429E-1 -1.400000E+0 5.376269E-1 6.161833E-1 4.578171E-1 -1.200000E+0 3.513628E-1 4.291863E-1 2.734707E-1 -1.100000E+0 2.614797E-1 3.379209E-1 1.880023E-1 -9.000000E-1 1.030441E-1 1.655118E-1 9.189965E-2 -8.000000E-1 6.128057E-2 9.242498E-2 8.153761E-2 -6.000000E-1 4.272634E-2 3.063353E-2 6.177202E-2 -5.000000E-1 3.561622E-2 2.490109E-2 5.172127E-2 -3.000000E-1 2.134913E-2 1.478210E-2 3.128861E-2 -2.000000E-1 1.421015E-2 9.795564E-3 2.092884E-2 0.0 3.502804E-10 8.902935E-10 2.985570E-10 2.000000E-1 -1.370123E-2 -9.333530E-3 -2.037453E-2 3.000000E-1 -2.023445E-2 -1.376732E-2 -3.007368E-2 5.000000E-1 -3.266602E-2 -2.216787E-2 -4.850163E-2 6.000000E-1 -3.856445E-2 -2.613427E-2 -5.723312E-2 8.000000E-1 -4.972716E-2 -3.359856E-2 -7.373872E-2 9.000000E-1 -5.499179E-2 -3.709621E-2 -8.151616E-2 1.100000E+0 -6.488881E-2 -4.362215E-2 -9.612948E-2 1.200000E+0 -6.952184E-2 -4.665036E-2 -1.029693E-1 1.400000E+0 -7.815894E-2 -5.223740E-2 -1.157258E-1 1.500000E+0 -8.216399E-2 -5.479641E-2 -1.216471E-1 1.700000E+0 -8.955005E-2 -5.944637E-2 -1.325874E-1 1.800000E+0 -9.293254E-2 -6.153803E-2 -1.376116E-1 2.000000E+0 -9.908107E-2 -6.525779E-2 -1.467808E-1 2.100000E+0 -1.018496E-1 -6.688810E-2 -1.509315E-1 2.300000E+0 -1.067839E-1 -6.969980E-2 -1.583795E-1 2.400000E+0 -1.089550E-1 -7.088879E-2 -1.616833E-1 2.600000E+0 -1.127269E-1 -7.286811E-2 -1.674709E-1 2.700000E+0 -1.143420E-1 -7.368145E-2 -1.699667E-1 2.900000E+0 -1.170874E-1 -7.503220E-2 -1.742130E-1 3.000000E+0 -1.182487E-1 -7.560130E-2 -1.759959E-1 3.200000E+0 -1.202347E-1 -7.658994E-2 -1.789882E-1 3.300000E+0 -1.210911E-1 -7.702665E-2 -1.802442E-1 3.500000E+0 -1.225944E-1 -7.781293E-2 -1.823821E-1 3.600000E+0 -1.232600E-1 -7.817000E-2 -1.832993E-1 3.800000E+0 -1.244549E-1 -7.882539E-2 -1.849000E-1 3.900000E+0 -1.249947E-1 -7.912768E-2 -1.856047E-1 4.100000E+0 -1.259797E-1 -7.968924E-2 -1.868637E-1 4.200000E+0 -1.264315E-1 -7.995101E-2 -1.874305E-1 4.400000E+0 -1.272663E-1 -8.044164E-2 -1.884631E-1 4.500000E+0 -1.276537E-1 -8.067222E-2 -1.889365E-1 4.700000E+0 -1.283771E-1 -8.110767E-2 -1.898127E-1 4.800000E+0 -1.287160E-1 -8.131553E-2 -1.902204E-1 5.000000E+0 -1.293542E-1 -8.183554E-2 -1.909848E-1 5.200000E+0 -1.299467E-1 -8.560967E-2 -1.916921E-1 5.300000E+0 -1.302290E-1 -1.073479E-1 -1.920278E-1 5.500000E+0 -1.309358E-1 -2.723258E-1 -1.926697E-1 5.600000E+0 -1.318942E-1 -3.826454E-1 -1.929782E-1 5.800000E+0 -1.382718E-1 -6.193922E-1 -1.935763E-1 5.900000E+0 -1.682216E-1 -7.418432E-1 -1.938781E-1 6.100000E+0 -3.596383E-1 -9.910418E-1 -1.957529E-1 6.200000E+0 -4.782688E-1 -1.117084E+0 -1.990422E-1 6.400000E+0 -7.280236E-1 -1.371079E+0 -2.095928E-1 6.500000E+0 -8.561009E-1 -1.498801E+0 -2.490858E-1 6.700000E+0 -1.115692E+0 -1.755317E+0 -4.672538E-1 6.800000E+0 -1.246651E+0 -1.884009E+0 -5.942813E-1 7.000000E+0 -1.510129E+0 -2.142082E+0 -8.576313E-1 7.100000E+0 -1.642465E+0 -2.271409E+0 -9.917260E-1 7.300000E+0 -1.908033E+0 -2.530543E+0 -1.262552E+0 7.400000E+0 -2.041185E+0 -2.660233E+0 -1.398876E+0 7.600000E+0 -2.308078E+0 -2.919632E+0 -1.672776E+0 7.700000E+0 -2.441779E+0 -3.049343E+0 -1.810216E+0 7.900000E+0 -2.709538E+0 -3.308790E+0 -2.085854E+0 8.000000E+0 -2.843469E+0 -3.438527E+0 -2.223993E+0 8.200000E+0 -3.111383E+0 -3.698032E+0 -2.500804E+0 8.300000E+0 -3.245368E+0 -3.827801E+0 -2.639445E+0 8.500000E+0 -3.513400E+0 -4.087375E+0 -2.916957E+0 8.600000E+0 -3.647448E+0 -4.217181E+0 -3.055777E+0 8.800000E+0 -3.915616E+0 -4.476833E+0 -3.333546E+0 8.900000E+0 -4.049736E+0 -4.606681E+0 -3.472498E+0 9.100000E+0 -4.318057E+0 -4.866422E+0 -3.750544E+0 9.200000E+0 -4.452259E+0 -4.996317E+0 -3.889642E+0 9.400000E+0 -4.720749E+0 -5.256155E+0 -4.167991E+0 9.500000E+0 -4.855039E+0 -5.386100E+0 -4.307246E+0 9.700000E+0 -5.123713E+0 -5.646043E+0 -4.585921E+0 9.800000E+0 -5.258098E+0 -5.776042E+0 -4.725344E+0 1.000000E+1 -5.526969E+0 -6.036097E+0 -5.004364E+0 | [Pulldown] -5.000000E+0 -5.378252E+0 -5.294847E+0 -5.473220E+0 -4.800000E+0 -5.111119E+0 -5.035845E+0 -5.197167E+0 -4.700000E+0 -4.977552E+0 -4.906344E+0 -5.059140E+0 -4.500000E+0 -4.710419E+0 -4.647341E+0 -4.783087E+0 -4.400000E+0 -4.576852E+0 -4.517840E+0 -4.645060E+0 -4.200000E+0 -4.309718E+0 -4.258837E+0 -4.369006E+0 -4.100000E+0 -4.176151E+0 -4.129335E+0 -4.230980E+0 -3.900000E+0 -3.909017E+0 -3.870332E+0 -3.954926E+0 -3.800000E+0 -3.775450E+0 -3.740830E+0 -3.816899E+0 -3.600000E+0 -3.508316E+0 -3.481827E+0 -3.540846E+0 -3.500000E+0 -3.374748E+0 -3.352325E+0 -3.402819E+0 -3.300000E+0 -3.107614E+0 -3.093321E+0 -3.126765E+0 -3.200000E+0 -2.974046E+0 -2.963819E+0 -2.988738E+0 -3.000000E+0 -2.706911E+0 -2.704814E+0 -2.712685E+0 -2.900000E+0 -2.573348E+0 -2.575312E+0 -2.574671E+0 -2.700000E+0 -2.306344E+0 -2.316409E+0 -2.298766E+0 -2.600000E+0 -2.173013E+0 -2.187136E+0 -2.160970E+0 -2.400000E+0 -1.906851E+0 -1.929116E+0 -1.885829E+0 -2.300000E+0 -1.774068E+0 -1.800417E+0 -1.748531E+0 -2.100000E+0 -1.509261E+0 -1.543801E+0 -1.474641E+0 -2.000000E+0 -1.377330E+0 -1.415973E+0 -1.338145E+0 -1.800000E+0 -1.114760E+0 -1.161594E+0 -1.066420E+0 -1.700000E+0 -9.843364E-1 -1.035232E+0 -9.314326E-1 -1.500000E+0 -7.261364E-1 -7.849402E-1 -6.643526E-1 -1.400000E+0 -5.990585E-1 -6.615426E-1 -5.332197E-1 -1.200000E+0 -3.529507E-1 -4.209429E-1 -2.829242E-1 -1.100000E+0 -2.384216E-1 -3.062261E-1 -1.742488E-1 -9.000000E-1 -7.177901E-2 -1.084370E-1 -7.005850E-2 -8.000000E-1 -4.914968E-2 -5.170088E-2 -6.054270E-2 -6.000000E-1 -3.546848E-2 -2.788190E-2 -4.346751E-2 -5.000000E-1 -2.955488E-2 -2.326784E-2 -3.602282E-2 -3.000000E-1 -1.798989E-2 -1.414503E-2 -2.194757E-2 -2.000000E-1 -1.208145E-2 -9.485234E-3 -1.474744E-2 0.0 -2.030371E-10 -2.355558E-10 -2.860001E-10 2.000000E-1 1.178484E-2 9.143539E-3 1.451184E-2 3.000000E-1 1.734950E-2 1.340745E-2 2.143913E-2 5.000000E-1 2.781586E-2 2.131699E-2 3.462404E-2 6.000000E-1 3.271473E-2 2.496175E-2 4.087676E-2 8.000000E-1 4.183713E-2 3.162942E-2 5.269066E-2 9.000000E-1 4.605806E-2 3.465173E-2 5.824703E-2 1.100000E+0 5.381302E-2 4.007207E-2 6.864646E-2 1.200000E+0 5.734442E-2 4.246966E-2 7.348444E-2 1.400000E+0 6.370752E-2 4.663854E-2 8.242272E-2 1.500000E+0 6.653513E-2 4.840906E-2 8.651600E-2 1.700000E+0 7.146497E-2 5.131938E-2 9.392483E-2 1.800000E+0 7.355400E-2 5.245978E-2 9.722258E-2 2.000000E+0 7.692743E-2 5.415140E-2 1.029191E-1 2.100000E+0 7.820017E-2 5.474993E-2 1.052606E-1 2.300000E+0 8.001982E-2 5.560957E-2 1.088127E-1 2.400000E+0 8.065361E-2 5.592302E-2 1.100589E-1 2.600000E+0 8.157155E-2 5.640349E-2 1.117837E-1 2.700000E+0 8.191141E-2 5.659184E-2 1.123830E-1 2.900000E+0 8.244005E-2 5.689852E-2 1.132638E-1 3.000000E+0 8.265022E-2 5.702553E-2 1.135962E-1 3.200000E+0 8.299648E-2 5.724152E-2 1.141222E-1 3.300000E+0 8.314148E-2 5.733453E-2 1.143349E-1 3.500000E+0 8.339047E-2 5.749781E-2 1.146905E-1 3.600000E+0 8.349870E-2 5.757019E-2 1.148417E-1 3.800000E+0 8.369038E-2 5.770054E-2 1.151045E-1 3.900000E+0 8.377616E-2 5.775985E-2 1.152203E-1 4.100000E+0 8.393238E-2 5.786986E-2 1.154279E-1 4.200000E+0 8.400457E-2 5.792184E-2 1.155223E-1 4.400000E+0 8.414153E-2 5.802338E-2 1.156976E-1 4.500000E+0 8.420834E-2 5.807470E-2 1.157809E-1 4.700000E+0 8.434483E-2 5.818390E-2 1.159453E-1 4.800000E+0 8.441757E-2 5.824458E-2 1.160297E-1 5.000000E+0 8.458141E-2 5.846838E-2 1.162132E-1 5.200000E+0 8.478532E-2 8.049336E-2 1.164335E-1 5.300000E+0 8.490917E-2 1.390207E-1 1.165654E-1 5.500000E+0 8.521798E-2 3.033781E-1 1.168918E-1 5.600000E+0 8.544387E-2 3.933645E-1 1.170951E-1 5.800000E+0 1.073414E-1 5.792570E-1 1.176059E-1 5.900000E+0 1.708252E-1 6.739526E-1 1.179241E-1 6.100000E+0 3.417796E-1 8.654574E-1 1.187179E-1 6.200000E+0 4.338458E-1 9.619825E-1 1.192457E-1 6.400000E+0 6.229271E-1 1.156161E+0 1.404016E-1 6.500000E+0 7.189533E-1 1.253711E+0 2.092298E-1 6.700000E+0 9.128582E-1 1.449565E+0 3.874071E-1 6.800000E+0 1.010510E+0 1.547824E+0 4.818738E-1 7.000000E+0 1.206883E+0 1.744924E+0 6.748421E-1 7.100000E+0 1.305523E+0 1.843744E+0 7.725748E-1 7.300000E+0 1.503585E+0 2.041883E+0 9.696824E-1 7.400000E+0 1.602971E+0 2.141191E+0 1.068886E+0 7.600000E+0 1.802397E+0 2.340260E+0 1.268351E+0 7.700000E+0 1.902422E+0 2.440015E+0 1.368553E+0 7.900000E+0 2.103064E+0 2.639956E+0 1.569803E+0 8.000000E+0 2.203674E+0 2.740135E+0 1.670828E+0 8.200000E+0 2.405459E+0 2.940804E+0 1.873635E+0 8.300000E+0 2.506630E+0 3.041286E+0 1.975407E+0 8.500000E+0 2.709518E+0 3.242556E+0 2.179668E+0 8.600000E+0 2.811231E+0 3.343345E+0 2.282152E+0 8.800000E+0 3.015104E+0 3.545240E+0 2.487816E+0 8.900000E+0 3.117259E+0 3.646348E+0 2.590993E+0 9.100000E+0 3.322014E+0 3.848886E+0 2.798030E+0 9.200000E+0 3.424615E+0 3.950318E+0 2.901884E+0 9.400000E+0 3.630267E+0 4.153511E+0 3.110195E+0 9.500000E+0 3.733319E+0 4.255272E+0 3.214646E+0 9.700000E+0 3.939874E+0 4.459125E+0 3.424138E+0 9.800000E+0 4.043377E+0 4.561217E+0 3.529178E+0 1.000000E+1 4.250833E+0 4.765731E+0 3.739845E+0 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 5.012517E+0 4.520155E+0 5.501048E+0 1.010101E-9 4.899940E+0 4.450096E+0 5.341121E+0 1.515152E-9 4.596138E+0 4.220711E+0 4.989758E+0 2.020202E-9 3.749510E+0 3.644207E+0 3.823467E+0 2.525253E-9 2.340975E+0 2.735143E+0 1.869607E+0 3.030303E-9 1.666227E+0 2.061403E+0 1.425166E+0 3.535354E-9 1.579979E+0 1.868040E+0 1.394953E+0 4.040404E-9 1.574354E+0 1.849871E+0 1.393037E+0 4.545455E-9 1.575087E+0 1.851425E+0 1.393325E+0 5.050505E-9 1.575148E+0 1.851705E+0 1.393321E+0 5.555556E-9 1.575130E+0 1.851689E+0 1.393300E+0 6.060606E-9 1.575120E+0 1.851679E+0 1.393285E+0 6.565657E-9 1.575111E+0 1.851674E+0 1.393272E+0 7.070707E-9 1.575103E+0 1.851669E+0 1.393261E+0 7.575758E-9 1.575096E+0 1.851665E+0 1.393252E+0 8.080808E-9 1.575089E+0 1.851660E+0 1.393245E+0 8.585859E-9 1.575083E+0 1.851656E+0 1.393239E+0 9.090909E-9 1.575077E+0 1.851652E+0 1.393234E+0 9.595960E-9 1.575073E+0 1.851648E+0 1.393230E+0 1.010101E-8 1.575068E+0 1.851644E+0 1.393227E+0 1.060606E-8 1.575064E+0 1.851641E+0 1.393224E+0 1.111111E-8 1.575061E+0 1.851638E+0 1.393222E+0 1.161616E-8 1.575058E+0 1.851635E+0 1.393220E+0 1.212121E-8 1.575055E+0 1.851632E+0 1.393219E+0 1.262626E-8 1.575052E+0 1.851630E+0 1.393218E+0 1.313131E-8 1.575050E+0 1.851627E+0 1.393217E+0 1.363636E-8 1.575048E+0 1.851625E+0 1.393216E+0 1.414141E-8 1.575046E+0 1.851623E+0 1.393216E+0 1.464646E-8 1.575045E+0 1.851621E+0 1.393215E+0 1.515152E-8 1.575043E+0 1.851619E+0 1.393215E+0 1.565657E-8 1.575042E+0 1.851617E+0 1.393214E+0 1.616162E-8 1.575041E+0 1.851615E+0 1.393214E+0 1.666667E-8 1.575040E+0 1.851614E+0 1.393214E+0 1.717172E-8 1.575039E+0 1.851612E+0 1.393214E+0 1.767677E-8 1.575038E+0 1.851611E+0 1.393214E+0 1.818182E-8 1.575038E+0 1.851610E+0 1.393214E+0 1.868687E-8 1.575037E+0 1.851609E+0 1.393213E+0 1.919192E-8 1.575036E+0 1.851608E+0 1.393213E+0 1.969697E-8 1.575036E+0 1.851607E+0 1.393213E+0 2.020202E-8 1.575035E+0 1.851606E+0 1.393213E+0 2.070707E-8 1.575035E+0 1.851605E+0 1.393213E+0 2.121212E-8 1.575035E+0 1.851604E+0 1.393213E+0 2.171717E-8 1.575034E+0 1.851603E+0 1.393213E+0 2.222222E-8 1.575034E+0 1.851602E+0 1.393213E+0 2.272727E-8 1.575034E+0 1.851602E+0 1.393213E+0 2.323232E-8 1.575034E+0 1.851601E+0 1.393213E+0 2.373737E-8 1.575034E+0 1.851601E+0 1.393213E+0 2.424242E-8 1.575033E+0 1.851600E+0 1.393213E+0 2.474747E-8 1.575033E+0 1.851600E+0 1.393213E+0 2.525253E-8 1.575033E+0 1.851599E+0 1.393213E+0 2.575758E-8 1.575033E+0 1.851599E+0 1.393213E+0 2.626263E-8 1.575033E+0 1.851598E+0 1.393213E+0 2.676768E-8 1.575033E+0 1.851598E+0 1.393213E+0 2.727273E-8 1.575033E+0 1.851598E+0 1.393213E+0 2.777778E-8 1.575033E+0 1.851597E+0 1.393213E+0 2.828283E-8 1.575033E+0 1.851597E+0 1.393213E+0 2.878788E-8 1.575033E+0 1.851597E+0 1.393213E+0 2.929293E-8 1.575033E+0 1.851597E+0 1.393213E+0 2.979798E-8 1.575033E+0 1.851596E+0 1.393213E+0 3.030303E-8 1.575033E+0 1.851596E+0 1.393213E+0 3.080808E-8 1.575032E+0 1.851596E+0 1.393213E+0 3.131313E-8 1.575032E+0 1.851596E+0 1.393213E+0 3.181818E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.232323E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.282828E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.333333E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.383838E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.434343E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.484848E-8 1.575032E+0 1.851595E+0 1.393213E+0 3.535354E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.585859E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.636364E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.686869E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.737374E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.787879E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.838384E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.888889E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.939394E-8 1.575032E+0 1.851594E+0 1.393213E+0 3.989899E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.040404E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.090909E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.141414E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.191919E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.242424E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.292929E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.343434E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.393939E-8 1.575032E+0 1.851594E+0 1.393213E+0 4.444444E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.494949E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.545455E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.595960E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.646465E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.696970E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.747475E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.797980E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.848485E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.898990E-8 1.575032E+0 1.851593E+0 1.393213E+0 4.949495E-8 1.575032E+0 1.851593E+0 1.393213E+0 5.000000E-8 1.575032E+0 1.851593E+0 1.393213E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.699130E+0 2.881424E+0 4.489010E+0 5.050505E-10 3.553157E+0 2.662073E+0 4.388924E+0 1.010101E-9 2.886102E+0 1.931229E+0 3.833819E+0 1.515152E-9 1.257464E+0 7.793208E-1 1.798602E+0 2.020202E-9 2.391466E-1 1.542816E-1 3.392968E-1 2.525253E-9 2.262572E-2 1.642935E-2 3.521440E-2 3.030303E-9 6.231815E-3 6.984262E-3 5.637345E-3 3.535354E-9 3.250317E-4 4.109264E-4 3.000936E-4 4.040404E-9 4.452779E-5 2.507585E-6 8.249785E-5 4.545455E-9 8.999713E-5 6.548639E-5 1.086797E-4 5.050505E-9 8.542982E-5 6.638291E-5 9.439535E-5 5.555556E-9 7.809862E-5 6.258316E-5 7.971454E-5 6.060606E-9 7.160232E-5 5.952390E-5 6.722213E-5 6.565657E-9 6.548840E-5 5.658997E-5 5.645089E-5 7.070707E-9 5.974104E-5 5.373363E-5 4.721415E-5 7.575758E-9 5.438712E-5 5.097033E-5 3.939300E-5 8.080808E-9 4.941320E-5 4.830171E-5 3.277150E-5 8.585859E-9 4.482885E-5 4.573520E-5 2.723359E-5 9.090909E-9 4.060187E-5 4.326744E-5 2.257704E-5 9.595960E-9 3.673714E-5 4.090543E-5 1.871456E-5 1.010101E-8 3.319274E-5 3.864227E-5 1.547900E-5 1.060606E-8 2.997177E-5 3.648472E-5 1.281009E-5 1.111111E-8 2.703103E-5 3.442403E-5 1.058160E-5 1.161616E-8 2.436770E-5 3.246479E-5 8.745929E-6 1.212121E-8 2.194610E-5 3.059916E-5 7.218660E-6 1.262626E-8 1.975809E-5 2.882919E-5 5.961079E-6 1.313131E-8 1.777534E-5 2.714820E-5 4.917807E-6 1.363636E-8 1.598669E-5 2.555613E-5 4.058525E-6 1.414141E-8 1.437038E-5 2.404759E-5 3.347430E-6 1.464646E-8 1.291375E-5 2.262077E-5 2.761338E-6 1.515152E-8 1.160060E-5 2.127156E-5 2.277367E-6 1.565657E-8 1.041788E-5 1.999678E-5 1.878083E-6 1.616162E-8 9.353854E-6 1.879352E-5 1.549019E-6 1.666667E-8 8.395753E-6 1.765756E-5 1.277220E-6 1.717172E-8 7.535367E-6 1.658707E-5 1.053634E-6 1.767677E-8 6.760636E-6 1.557705E-5 8.687155E-7 1.818182E-8 6.066050E-6 1.462666E-5 7.168683E-7 1.868687E-8 5.440492E-6 1.373032E-5 5.911065E-7 1.919192E-8 4.880478E-6 1.288803E-5 2.729111E-7 1.969697E-8 4.375946E-6 1.209387E-5 0.0 2.020202E-8 3.924893E-6 1.134853E-5 0.0 2.070707E-8 3.518571E-6 1.064611E-5 0.0 2.121212E-8 3.155344E-6 9.987162E-6 0.0 2.171717E-8 2.828434E-6 9.366726E-6 0.0 2.222222E-8 2.536039E-6 8.784723E-6 0.0 2.272727E-8 2.273172E-6 8.237268E-6 0.0 2.323232E-8 2.037918E-6 7.723716E-6 0.0 2.373737E-8 1.826648E-6 7.241091E-6 0.0 2.424242E-8 1.637445E-6 6.788311E-6 0.0 2.474747E-8 1.467706E-6 6.363169E-6 0.0 2.525253E-8 1.315590E-6 5.964257E-6 0.0 2.575758E-8 1.179260E-6 5.590001E-6 0.0 2.626263E-8 1.056993E-6 5.238766E-6 0.0 2.676768E-8 9.475222E-7 4.909500E-6 0.0 2.727273E-8 8.492682E-7 4.600409E-6 0.0 2.777778E-8 7.613822E-7 4.310871E-6 0.0 2.828283E-8 6.824384E-7 4.038996E-6 0.0 2.878788E-8 6.118921E-7 3.784505E-6 0.0 2.929293E-8 5.484721E-7 3.545461E-6 0.0 2.979798E-8 2.562026E-7 3.321861E-6 0.0 3.030303E-8 0.0 3.111791E-6 0.0 3.080808E-8 0.0 2.915366E-6 0.0 3.131313E-8 0.0 2.730880E-6 0.0 3.181818E-8 0.0 2.558314E-6 0.0 3.232323E-8 0.0 2.396340E-6 0.0 3.282828E-8 0.0 2.244773E-6 0.0 3.333333E-8 0.0 2.102598E-6 0.0 3.383838E-8 0.0 1.969505E-6 0.0 3.434343E-8 0.0 1.844734E-6 0.0 3.484848E-8 0.0 1.727885E-6 0.0 3.535354E-8 0.0 1.618409E-6 0.0 3.585859E-8 0.0 1.515839E-6 0.0 3.636364E-8 0.0 1.419798E-6 0.0 3.686869E-8 0.0 1.329775E-6 0.0 3.737374E-8 0.0 1.245532E-6 0.0 3.787879E-8 0.0 1.166532E-6 0.0 3.838384E-8 0.0 1.092647E-6 0.0 3.888889E-8 0.0 1.023327E-6 0.0 3.939394E-8 0.0 9.585335E-7 0.0 3.989899E-8 0.0 8.977145E-7 0.0 4.040404E-8 0.0 8.408989E-7 0.0 4.090909E-8 0.0 7.875670E-7 0.0 4.141414E-8 0.0 7.377274E-7 0.0 4.191919E-8 0.0 6.909663E-7 0.0 4.242424E-8 0.0 6.472469E-7 0.0 4.292929E-8 0.0 6.062505E-7 0.0 4.343434E-8 0.0 5.679018E-7 0.0 4.393939E-8 0.0 5.319613E-7 0.0 4.444444E-8 0.0 1.410246E-7 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -7.059257E-3 -9.808218E-3 5.641939E-4 1.010101E-9 1.248073E-1 4.965125E-2 2.307634E-1 1.515152E-9 5.448419E-1 3.180396E-1 7.934537E-1 2.020202E-9 1.733931E+0 1.013157E+0 2.599006E+0 2.525253E-9 3.260652E+0 2.175596E+0 4.227203E+0 3.030303E-9 3.665489E+0 2.807317E+0 4.470407E+0 3.535354E-9 3.699559E+0 2.881411E+0 4.489324E+0 4.040404E-9 3.698997E+0 2.881617E+0 4.488888E+0 4.545455E-9 3.698980E+0 2.881241E+0 4.488916E+0 5.050505E-9 3.699013E+0 2.881283E+0 4.488939E+0 5.555556E-9 3.699032E+0 2.881302E+0 4.488955E+0 6.060606E-9 3.699047E+0 2.881316E+0 4.488968E+0 6.565657E-9 3.699059E+0 2.881327E+0 4.488977E+0 7.070707E-9 3.699069E+0 2.881336E+0 4.488985E+0 7.575758E-9 3.699078E+0 2.881344E+0 4.488990E+0 8.080808E-9 3.699085E+0 2.881352E+0 4.488995E+0 8.585859E-9 3.699091E+0 2.881358E+0 4.488998E+0 9.090909E-9 3.699096E+0 2.881364E+0 4.489001E+0 9.595960E-9 3.699101E+0 2.881369E+0 4.489003E+0 1.010101E-8 3.699105E+0 2.881374E+0 4.489005E+0 1.060606E-8 3.699108E+0 2.881378E+0 4.489006E+0 1.111111E-8 3.699111E+0 2.881382E+0 4.489007E+0 1.161616E-8 3.699113E+0 2.881385E+0 4.489008E+0 1.212121E-8 3.699116E+0 2.881388E+0 4.489009E+0 1.262626E-8 3.699118E+0 2.881391E+0 4.489009E+0 1.313131E-8 3.699119E+0 2.881394E+0 4.489010E+0 1.363636E-8 3.699121E+0 2.881396E+0 4.489010E+0 1.414141E-8 3.699122E+0 2.881398E+0 4.489010E+0 1.464646E-8 3.699123E+0 2.881400E+0 4.489011E+0 1.515152E-8 3.699124E+0 2.881402E+0 4.489011E+0 1.565657E-8 3.699125E+0 2.881404E+0 4.489011E+0 1.616162E-8 3.699126E+0 2.881406E+0 4.489011E+0 1.666667E-8 3.699126E+0 2.881407E+0 4.489011E+0 1.717172E-8 3.699127E+0 2.881408E+0 4.489011E+0 1.767677E-8 3.699127E+0 2.881410E+0 4.489011E+0 1.818182E-8 3.699128E+0 2.881411E+0 4.489011E+0 1.868687E-8 3.699128E+0 2.881412E+0 4.489011E+0 1.919192E-8 3.699129E+0 2.881413E+0 4.489011E+0 1.969697E-8 3.699129E+0 2.881414E+0 4.489011E+0 2.020202E-8 3.699129E+0 2.881415E+0 4.489011E+0 2.070707E-8 3.699130E+0 2.881415E+0 4.489011E+0 2.121212E-8 3.699130E+0 2.881416E+0 4.489011E+0 2.171717E-8 3.699130E+0 2.881417E+0 4.489011E+0 2.222222E-8 3.699130E+0 2.881417E+0 4.489011E+0 2.272727E-8 3.699130E+0 2.881418E+0 4.489011E+0 2.323232E-8 3.699130E+0 2.881418E+0 4.489011E+0 2.373737E-8 3.699130E+0 2.881419E+0 4.489011E+0 2.424242E-8 3.699130E+0 2.881419E+0 4.489011E+0 2.474747E-8 3.699131E+0 2.881420E+0 4.489011E+0 2.525253E-8 3.699131E+0 2.881420E+0 4.489011E+0 2.575758E-8 3.699131E+0 2.881420E+0 4.489011E+0 2.626263E-8 3.699131E+0 2.881421E+0 4.489011E+0 2.676768E-8 3.699131E+0 2.881421E+0 4.489011E+0 2.727273E-8 3.699131E+0 2.881421E+0 4.489011E+0 2.777778E-8 3.699131E+0 2.881421E+0 4.489011E+0 2.828283E-8 3.699131E+0 2.881422E+0 4.489011E+0 2.878788E-8 3.699131E+0 2.881422E+0 4.489011E+0 2.929293E-8 3.699131E+0 2.881422E+0 4.489011E+0 2.979798E-8 3.699131E+0 2.881422E+0 4.489011E+0 3.030303E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.080808E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.131313E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.181818E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.232323E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.282828E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.333333E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.383838E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.434343E-8 3.699131E+0 2.881423E+0 4.489011E+0 3.484848E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.535354E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.585859E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.636364E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.686869E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.737374E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.787879E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.838384E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.888889E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.939394E-8 3.699131E+0 2.881424E+0 4.489011E+0 3.989899E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.040404E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.090909E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.141414E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.191919E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.242424E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.292929E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.343434E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.393939E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.444444E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.494949E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.545455E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.595960E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.646465E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.696970E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.747475E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.797980E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.848485E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.898990E-8 3.699131E+0 2.881424E+0 4.489011E+0 4.949495E-8 3.699131E+0 2.881424E+0 4.489011E+0 5.000000E-8 3.699131E+0 2.881424E+0 4.489011E+0 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 1.575032E+0 1.851593E+0 1.393213E+0 5.050505E-10 1.704554E+0 2.065200E+0 1.464228E+0 1.010101E-9 2.515024E+0 2.742300E+0 2.287385E+0 1.515152E-9 4.050859E+0 3.750183E+0 4.393739E+0 2.020202E-9 4.742222E+0 4.287083E+0 5.200641E+0 2.525253E-9 4.949657E+0 4.458246E+0 5.435482E+0 3.030303E-9 4.988879E+0 4.485800E+0 5.491760E+0 3.535354E-9 5.000246E+0 4.500251E+0 5.500169E+0 4.040404E-9 4.999945E+0 4.499984E+0 5.499948E+0 4.545455E-9 4.999946E+0 4.499949E+0 5.499961E+0 5.050505E-9 4.999955E+0 4.499957E+0 5.499969E+0 5.555556E-9 4.999961E+0 4.499961E+0 5.499976E+0 6.060606E-9 4.999967E+0 4.499964E+0 5.499981E+0 6.565657E-9 4.999971E+0 4.499967E+0 5.499985E+0 7.070707E-9 4.999975E+0 4.499970E+0 5.499988E+0 7.575758E-9 4.999978E+0 4.499973E+0 5.499991E+0 8.080808E-9 4.999981E+0 4.499975E+0 5.499993E+0 8.585859E-9 4.999983E+0 4.499977E+0 5.499994E+0 9.090909E-9 4.999985E+0 4.499979E+0 5.499995E+0 9.595960E-9 4.999987E+0 4.499981E+0 5.499996E+0 1.010101E-8 4.999989E+0 4.499982E+0 5.499997E+0 1.060606E-8 4.999990E+0 4.499984E+0 5.499998E+0 1.111111E-8 4.999992E+0 4.499985E+0 5.499998E+0 1.161616E-8 4.999993E+0 4.499986E+0 5.499998E+0 1.212121E-8 4.999993E+0 4.499987E+0 5.499999E+0 1.262626E-8 4.999994E+0 4.499988E+0 5.499999E+0 1.313131E-8 4.999995E+0 4.499989E+0 5.499999E+0 1.363636E-8 4.999996E+0 4.499990E+0 5.499999E+0 1.414141E-8 4.999996E+0 4.499991E+0 5.499999E+0 1.464646E-8 4.999997E+0 4.499991E+0 5.500000E+0 1.515152E-8 4.999997E+0 4.499992E+0 5.500000E+0 1.565657E-8 4.999997E+0 4.499993E+0 5.500000E+0 1.616162E-8 4.999998E+0 4.499993E+0 5.500000E+0 1.666667E-8 4.999998E+0 4.499994E+0 5.500000E+0 1.717172E-8 4.999998E+0 4.499994E+0 5.500000E+0 1.767677E-8 4.999998E+0 4.499995E+0 5.500000E+0 1.818182E-8 4.999999E+0 4.499995E+0 5.500000E+0 1.868687E-8 4.999999E+0 4.499995E+0 5.500000E+0 1.919192E-8 4.999999E+0 4.499996E+0 5.500000E+0 1.969697E-8 4.999999E+0 4.499996E+0 5.500000E+0 2.020202E-8 4.999999E+0 4.499996E+0 5.500000E+0 2.070707E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.121212E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.171717E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.222222E-8 5.000000E+0 4.499997E+0 5.500000E+0 2.272727E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.323232E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.373737E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.424242E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.474747E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.525253E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.575758E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.626263E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.676768E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.727273E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.777778E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.828283E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.878788E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.929293E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.979798E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.030303E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.080808E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.131313E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.181818E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.232323E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.282828E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.333333E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.383838E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.434343E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.484848E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.535354E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.585859E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.636364E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.686869E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.737374E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.787879E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.838384E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.888889E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.939394E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.989899E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.090909E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.141414E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.191919E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.242424E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.292929E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.343434E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.393939E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.444444E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.494949E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.545455E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.595960E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.646465E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.696970E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.747475E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.797980E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.848485E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.898990E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.949495E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.000000E-8 5.000000E+0 4.500000E+0 5.500000E+0 | [Ramp] R_load=50 dV/dt_r 2.219E+0/7.324E-10 1.729E+0/8.130E-10 2.693E+0/6.573E-10 dV/dt_f 2.055E+0/8.011E-10 1.589E+0/9.566E-10 2.464E+0/6.638E-10 | |[End SZU_output | |====================================================================== [End]