| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZU04P5 | TinyLogic(tm) UHS Unbuffered INVERTER | SC70-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7szu04p5_230.ibs | [File Rev] 1.0 | [Date] Oct 21, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 2.3 to 2.7 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7szu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc SZU_input 32m 1.01n 0.13p 2 a SZU_input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y SZU_output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] SZU_input Model_type Input Vinh=2.16 Vinl=0.46 C_comp 1.8p 1.8p 1.8p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978924E-10 -3.632604E-9 -2.787513E-11 0.0 7.690197E-25 3.730576E-20 0.0 1.000000E-1 1.690629E-11 1.639039E-10 2.819713E-12 2.000000E-1 2.052885E-11 1.774989E-10 5.436997E-12 3.000000E-1 2.364116E-11 1.846839E-10 8.047140E-12 4.000000E-1 2.665813E-11 1.908011E-10 1.065601E-11 5.000000E-1 2.964107E-11 1.965451E-10 1.326444E-11 6.000000E-1 3.260857E-11 2.021114E-10 1.587247E-11 7.000000E-1 3.556817E-11 2.075800E-10 1.848081E-11 8.000000E-1 3.852404E-11 2.129905E-10 2.108882E-11 9.000000E-1 4.147765E-11 2.183657E-10 2.369703E-11 1.000000E+0 4.443040E-11 2.237194E-10 2.630516E-11 1.100000E+0 4.738343E-11 2.290607E-10 2.891319E-11 1.200000E+0 5.033732E-11 2.343961E-10 3.152172E-11 1.300000E+0 5.329301E-11 2.397289E-10 3.413031E-11 1.400000E+0 5.624971E-11 2.450640E-10 3.673831E-11 1.500000E+0 5.920774E-11 2.504024E-10 3.934687E-11 1.600000E+0 6.216799E-11 2.557461E-10 4.195556E-11 1.700000E+0 6.513033E-11 2.610982E-10 4.456431E-11 1.800000E+0 6.809433E-11 2.664581E-10 4.717303E-11 1.900000E+0 7.106105E-11 2.718281E-10 4.978185E-11 2.000000E+0 7.403068E-11 2.772082E-10 5.239074E-11 2.100000E+0 7.700205E-11 2.826012E-10 5.499957E-11 2.200000E+0 7.997580E-11 2.880054E-10 5.760949E-11 2.300000E+0 8.295311E-11 2.934255E-10 6.021843E-11 2.400000E+0 8.593315E-11 2.988618E-10 6.282736E-11 2.500000E+0 8.891674E-11 3.043173E-10 6.543728E-11 | [POWER Clamp] 0.0 8.891674E-11 2.934255E-10 7.065698E-11 -1.000000E-1 9.190345E-11 2.988618E-10 7.326656E-11 -2.000000E-1 9.489473E-11 3.043173E-10 7.587574E-11 -3.000000E-1 9.788962E-11 3.097940E-10 7.848734E-11 -4.000000E-1 1.008902E-10 3.152982E-10 8.109730E-11 -5.000000E-1 1.038953E-10 3.208314E-10 8.370798E-11 -6.000000E-1 1.069095E-10 3.264010E-10 8.631811E-11 -7.000000E-1 1.099307E-10 3.320139E-10 8.892903E-11 -8.000000E-1 1.129597E-10 3.376766E-10 9.154035E-11 -9.000000E-1 1.160014E-10 3.434009E-10 9.415087E-11 -1.000000E+0 1.190532E-10 3.491924E-10 9.676518E-11 -1.100000E+0 1.221176E-10 3.550671E-10 9.937820E-11 -1.200000E+0 1.251981E-10 3.610359E-10 1.019899E-10 -1.300000E+0 1.282956E-10 3.671140E-10 1.046034E-10 -1.400000E+0 1.314129E-10 3.733150E-10 1.072169E-10 -1.500000E+0 1.345508E-10 3.796585E-10 1.098322E-10 -1.600000E+0 1.377142E-10 3.861606E-10 1.124475E-10 -1.700000E+0 1.409030E-10 3.928423E-10 1.150643E-10 -1.800000E+0 1.441208E-10 3.997225E-10 1.176807E-10 -1.900000E+0 1.473712E-10 4.068256E-10 1.202984E-10 -2.000000E+0 1.506589E-10 4.141723E-10 1.229153E-10 -2.100000E+0 1.539821E-10 4.217881E-10 1.255378E-10 -2.200000E+0 1.573480E-10 4.296986E-10 1.281571E-10 -2.300000E+0 1.607599E-10 4.379298E-10 1.307794E-10 -2.400000E+0 1.642232E-10 4.465103E-10 1.334028E-10 -2.500000E+0 1.677377E-10 4.554667E-10 1.360268E-10 | |[End SZU_input | |====================================================================== | [Model] SZU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.603215E+0 1.679706E+0 1.525855E+0 -2.400000E+0 1.505201E+0 1.581916E+0 1.427564E+0 -2.300000E+0 1.407303E+0 1.484250E+0 1.329381E+0 -2.200000E+0 1.309539E+0 1.386723E+0 1.231323E+0 -2.100000E+0 1.211930E+0 1.289355E+0 1.133411E+0 -2.000000E+0 1.114502E+0 1.192172E+0 1.035673E+0 -1.900000E+0 1.017288E+0 1.095204E+0 9.381449E-1 -1.800000E+0 9.203309E-1 9.984889E-1 8.408746E-1 -1.700000E+0 8.236881E-1 9.020782E-1 7.439292E-1 -1.600000E+0 7.274384E-1 8.060384E-1 6.474047E-1 -1.500000E+0 6.316931E-1 7.104606E-1 5.514470E-1 -1.400000E+0 5.366183E-1 6.154734E-1 4.562908E-1 -1.300000E+0 4.424754E-1 5.212659E-1 3.623498E-1 -1.200000E+0 3.497086E-1 4.281327E-1 2.704499E-1 -1.100000E+0 2.591586E-1 3.365653E-1 1.825843E-1 -1.000000E+0 1.726771E-1 2.474663E-1 1.061279E-1 -9.000000E-1 9.584199E-2 1.628193E-1 6.681287E-2 -8.000000E-1 4.606320E-2 8.748145E-2 5.769683E-2 -7.000000E-1 3.335360E-2 3.554955E-2 5.050667E-2 -6.000000E-1 2.812024E-2 1.930755E-2 4.331734E-2 -5.000000E-1 2.321942E-2 1.505336E-2 3.608333E-2 -4.000000E-1 1.837815E-2 1.178436E-2 2.881869E-2 -3.000000E-1 1.360779E-2 8.649831E-3 2.154613E-2 -2.000000E-1 8.933248E-3 5.625780E-3 1.429386E-2 -1.000000E-1 4.384937E-3 2.733240E-3 7.097031E-3 0.0 2.432414E-10 6.267588E-10 2.048970E-10 1.000000E-1 -4.127685E-3 -2.534597E-3 -6.759397E-3 2.000000E-1 -7.933952E-3 -4.852839E-3 -1.298320E-2 3.000000E-1 -1.142011E-2 -6.954948E-3 -1.867830E-2 4.000000E-1 -1.458777E-2 -8.841356E-3 -2.385185E-2 5.000000E-1 -1.743896E-2 -1.051284E-2 -2.851095E-2 6.000000E-1 -1.997634E-2 -1.197078E-2 -3.266234E-2 7.000000E-1 -2.220369E-2 -1.321773E-2 -3.631171E-2 8.000000E-1 -2.412680E-2 -1.425858E-2 -3.946354E-2 9.000000E-1 -2.575536E-2 -1.510286E-2 -4.212320E-2 1.000000E+0 -2.710608E-2 -1.576832E-2 -4.430599E-2 1.100000E+0 -2.820639E-2 -1.628372E-2 -4.605152E-2 1.200000E+0 -2.909500E-2 -1.668535E-2 -4.742778E-2 1.300000E+0 -2.981573E-2 -1.700717E-2 -4.851529E-2 1.400000E+0 -3.040867E-2 -1.727406E-2 -4.938733E-2 1.500000E+0 -3.090541E-2 -1.750197E-2 -5.010116E-2 1.600000E+0 -3.132915E-2 -1.770094E-2 -5.069837E-2 1.700000E+0 -3.169664E-2 -1.787754E-2 -5.120849E-2 1.800000E+0 -3.201998E-2 -1.803629E-2 -5.165244E-2 1.900000E+0 -3.230811E-2 -1.818047E-2 -5.204522E-2 2.000000E+0 -3.256773E-2 -1.831255E-2 -5.239777E-2 2.100000E+0 -3.280395E-2 -1.843445E-2 -5.271819E-2 2.200000E+0 -3.302073E-2 -1.854767E-2 -5.301259E-2 2.300000E+0 -3.322120E-2 -1.865342E-2 -5.328565E-2 2.400000E+0 -3.340783E-2 -1.875271E-2 -5.354099E-2 2.500000E+0 -3.358265E-2 -1.884648E-2 -5.378148E-2 2.600000E+0 -3.374727E-2 -1.893703E-2 -5.400940E-2 2.700000E+0 -3.390310E-2 -1.903953E-2 -5.422660E-2 2.800000E+0 -3.405217E-2 -1.923039E-2 -5.443457E-2 2.900000E+0 -3.420942E-2 -1.982126E-2 -5.463457E-2 3.000000E+0 -3.449863E-2 -2.278820E-2 -5.482790E-2 3.100000E+0 -3.532998E-2 -4.442195E-2 -5.502495E-2 3.200000E+0 -3.705957E-2 -1.117931E-1 -5.536261E-2 3.300000E+0 -4.145882E-2 -2.091973E-1 -5.668342E-2 3.400000E+0 -7.128637E-2 -3.194186E-1 -5.985970E-2 3.500000E+0 -1.539314E-1 -4.359042E-1 -6.394240E-2 3.600000E+0 -2.624611E-1 -5.559734E-1 -7.017028E-2 3.700000E+0 -3.809708E-1 -6.783303E-1 -1.095343E-1 3.800000E+0 -5.043282E-1 -8.022631E-1 -2.079730E-1 3.900000E+0 -6.304823E-1 -9.273427E-1 -3.274207E-1 4.000000E+0 -7.584357E-1 -1.053292E+0 -4.542932E-1 4.100000E+0 -8.876449E-1 -1.179923E+0 -5.847553E-1 4.200000E+0 -1.017771E+0 -1.307101E+0 -7.172979E-1 4.300000E+0 -1.148597E+0 -1.434729E+0 -8.511997E-1 4.400000E+0 -1.279973E+0 -1.562731E+0 -9.860471E-1 4.500000E+0 -1.411794E+0 -1.691051E+0 -1.121592E+0 4.600000E+0 -1.543981E+0 -1.819643E+0 -1.257673E+0 4.700000E+0 -1.676475E+0 -1.948472E+0 -1.394177E+0 4.800000E+0 -1.809229E+0 -2.077507E+0 -1.531026E+0 4.900000E+0 -1.942208E+0 -2.206725E+0 -1.668159E+0 5.000000E+0 -2.075382E+0 -2.336105E+0 -1.805533E+0 | [Pulldown] -2.500000E+0 -2.039604E+0 -2.057767E+0 -2.023149E+0 -2.400000E+0 -1.906588E+0 -1.928828E+0 -1.885639E+0 -2.300000E+0 -1.773774E+0 -1.800102E+0 -1.748314E+0 -2.200000E+0 -1.641196E+0 -1.671619E+0 -1.611206E+0 -2.100000E+0 -1.508891E+0 -1.543417E+0 -1.474354E+0 -2.000000E+0 -1.376910E+0 -1.415544E+0 -1.337810E+0 -1.900000E+0 -1.245317E+0 -1.288061E+0 -1.201642E+0 -1.800000E+0 -1.114200E+0 -1.161046E+0 -1.065944E+0 -1.700000E+0 -9.836751E-1 -1.034604E+0 -9.308487E-1 -1.600000E+0 -8.539107E-1 -9.088773E-1 -7.965551E-1 -1.500000E+0 -7.251543E-1 -7.840701E-1 -6.633776E-1 -1.400000E+0 -5.978017E-1 -6.604839E-1 -5.318691E-1 -1.300000E+0 -4.725033E-1 -5.385916E-1 -4.030606E-1 -1.200000E+0 -3.504997E-1 -4.191904E-1 -2.793352E-1 -1.100000E+0 -2.344683E-1 -3.037614E-1 -1.673386E-1 -1.000000E+0 -1.313837E-1 -1.954425E-1 -8.690645E-2 -9.000000E-1 -6.040295E-2 -1.019898E-1 -5.890652E-2 -8.000000E-1 -3.734646E-2 -4.181600E-2 -5.060123E-2 -7.000000E-1 -3.110604E-2 -2.341583E-2 -4.317158E-2 -6.000000E-1 -2.625266E-2 -1.872478E-2 -3.594891E-2 -5.000000E-1 -2.174514E-2 -1.546868E-2 -2.973351E-2 -4.000000E-1 -1.743982E-2 -1.235894E-2 -2.396943E-2 -3.000000E-1 -1.313361E-2 -9.255350E-3 -1.814358E-2 -2.000000E-1 -8.775365E-3 -6.144111E-3 -1.219387E-2 -1.000000E-1 -4.386200E-3 -3.047261E-3 -6.137464E-3 0.0 -1.315472E-10 -1.441741E-10 -4.684597E-11 1.000000E-1 4.192171E-3 2.866964E-3 5.950724E-3 2.000000E-1 8.025570E-3 5.451353E-3 1.146436E-2 3.000000E-1 1.150107E-2 7.755211E-3 1.653844E-2 4.000000E-1 1.461983E-2 9.780819E-3 2.117085E-2 5.000000E-1 1.738334E-2 1.153081E-2 2.535966E-2 6.000000E-1 1.979345E-2 1.300849E-2 2.910283E-2 7.000000E-1 2.185247E-2 1.421861E-2 3.239748E-2 8.000000E-1 2.356367E-2 1.516951E-2 3.523842E-2 9.000000E-1 2.493305E-2 1.587858E-2 3.761569E-2 1.000000E+0 2.597566E-2 1.638080E-2 3.951502E-2 1.100000E+0 2.672903E-2 1.672882E-2 4.093680E-2 1.200000E+0 2.725797E-2 1.697492E-2 4.193621E-2 1.300000E+0 2.763275E-2 1.715631E-2 4.262172E-2 1.400000E+0 2.790716E-2 1.729570E-2 4.310071E-2 1.500000E+0 2.811591E-2 1.740668E-2 4.344869E-2 1.600000E+0 2.828043E-2 1.749766E-2 4.371225E-2 1.700000E+0 2.841410E-2 1.757406E-2 4.391954E-2 1.800000E+0 2.852552E-2 1.763951E-2 4.408793E-2 1.900000E+0 2.862043E-2 1.769653E-2 4.422848E-2 2.000000E+0 2.870277E-2 1.774693E-2 4.434851E-2 2.100000E+0 2.877534E-2 1.779203E-2 4.445302E-2 2.200000E+0 2.884017E-2 1.783283E-2 4.454552E-2 2.300000E+0 2.889876E-2 1.787008E-2 4.462856E-2 2.400000E+0 2.895225E-2 1.790438E-2 4.470402E-2 2.500000E+0 2.900153E-2 1.793620E-2 4.477330E-2 2.600000E+0 2.904729E-2 1.796607E-2 4.483749E-2 2.700000E+0 2.909008E-2 1.799750E-2 4.489746E-2 2.800000E+0 2.913035E-2 1.810382E-2 4.495387E-2 2.900000E+0 2.916852E-2 1.984994E-2 4.500729E-2 3.000000E+0 2.920612E-2 3.999704E-2 4.505821E-2 3.100000E+0 2.927617E-2 9.843704E-2 4.510706E-2 3.200000E+0 3.042076E-2 1.765272E-1 4.515431E-2 3.300000E+0 5.076438E-2 2.625648E-1 4.520287E-2 3.400000E+0 1.139873E-1 3.524039E-1 4.529097E-2 3.500000E+0 1.957599E-1 4.444506E-1 4.606304E-2 3.600000E+0 2.842868E-1 5.379232E-1 6.535689E-2 3.700000E+0 3.759507E-1 6.323875E-1 1.335233E-1 3.800000E+0 4.694215E-1 7.275789E-1 2.190562E-1 3.900000E+0 5.640566E-1 8.233256E-1 3.101144E-1 4.000000E+0 6.595015E-1 9.195096E-1 4.036458E-1 4.100000E+0 7.555413E-1 1.016047E+0 4.985864E-1 4.200000E+0 8.520366E-1 1.112877E+0 5.944327E-1 4.300000E+0 9.488922E-1 1.209951E+0 6.909097E-1 4.400000E+0 1.046041E+0 1.307235E+0 7.878521E-1 4.500000E+0 1.143432E+0 1.404700E+0 8.851536E-1 4.600000E+0 1.241030E+0 1.502324E+0 9.827418E-1 4.700000E+0 1.338806E+0 1.600089E+0 1.080566E+0 4.800000E+0 1.436738E+0 1.697981E+0 1.178590E+0 4.900000E+0 1.534808E+0 1.795988E+0 1.276785E+0 5.000000E+0 1.633003E+0 1.894098E+0 1.375132E+0 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.512983E+0 2.315859E+0 2.709710E+0 1.010101E-9 2.507529E+0 2.314717E+0 2.695980E+0 1.515152E-9 2.421327E+0 2.270797E+0 2.543557E+0 2.020202E-9 2.132258E+0 2.112408E+0 2.022520E+0 2.525253E-9 1.734718E+0 1.869231E+0 1.412424E+0 3.030303E-9 1.330130E+0 1.591328E+0 9.529847E-1 3.535354E-9 1.168308E+0 1.456270E+0 8.658802E-1 4.040404E-9 1.147795E+0 1.432707E+0 8.611728E-1 4.545455E-9 1.149100E+0 1.432842E+0 8.618861E-1 5.050505E-9 1.149444E+0 1.433273E+0 8.619215E-1 5.555556E-9 1.149429E+0 1.433299E+0 8.618975E-1 6.060606E-9 1.149414E+0 1.433291E+0 8.618827E-1 6.565657E-9 1.149404E+0 1.433286E+0 8.618711E-1 7.070707E-9 1.149396E+0 1.433283E+0 8.618615E-1 7.575758E-9 1.149389E+0 1.433280E+0 8.618536E-1 8.080808E-9 1.149383E+0 1.433277E+0 8.618471E-1 8.585859E-9 1.149377E+0 1.433274E+0 8.618419E-1 9.090909E-9 1.149372E+0 1.433272E+0 8.618375E-1 9.595960E-9 1.149367E+0 1.433270E+0 8.618340E-1 1.010101E-8 1.149363E+0 1.433267E+0 8.618311E-1 1.060606E-8 1.149359E+0 1.433265E+0 8.618288E-1 1.111111E-8 1.149356E+0 1.433263E+0 8.618269E-1 1.161616E-8 1.149353E+0 1.433262E+0 8.618254E-1 1.212121E-8 1.149350E+0 1.433260E+0 8.618241E-1 1.262626E-8 1.149348E+0 1.433259E+0 8.618231E-1 1.313131E-8 1.149346E+0 1.433257E+0 8.618223E-1 1.363636E-8 1.149344E+0 1.433256E+0 8.618216E-1 1.414141E-8 1.149342E+0 1.433254E+0 8.618211E-1 1.464646E-8 1.149341E+0 1.433253E+0 8.618206E-1 1.515152E-8 1.149340E+0 1.433252E+0 8.618203E-1 1.565657E-8 1.149339E+0 1.433251E+0 8.618200E-1 1.616162E-8 1.149337E+0 1.433250E+0 8.618198E-1 1.666667E-8 1.149337E+0 1.433249E+0 8.618196E-1 1.717172E-8 1.149336E+0 1.433249E+0 8.618194E-1 1.767677E-8 1.149335E+0 1.433248E+0 8.618193E-1 1.818182E-8 1.149335E+0 1.433247E+0 8.618192E-1 1.868687E-8 1.149334E+0 1.433246E+0 8.618191E-1 1.919192E-8 1.149333E+0 1.433246E+0 8.618190E-1 1.969697E-8 1.149333E+0 1.433245E+0 8.618190E-1 2.020202E-8 1.149333E+0 1.433245E+0 8.618189E-1 2.070707E-8 1.149332E+0 1.433244E+0 8.618189E-1 2.121212E-8 1.149332E+0 1.433244E+0 8.618189E-1 2.171717E-8 1.149332E+0 1.433243E+0 8.618189E-1 2.222222E-8 1.149331E+0 1.433243E+0 8.618188E-1 2.272727E-8 1.149331E+0 1.433243E+0 8.618188E-1 2.323232E-8 1.149331E+0 1.433242E+0 8.618188E-1 2.373737E-8 1.149331E+0 1.433242E+0 8.618188E-1 2.424242E-8 1.149331E+0 1.433242E+0 8.618188E-1 2.474747E-8 1.149331E+0 1.433241E+0 8.618188E-1 2.525253E-8 1.149331E+0 1.433241E+0 8.618188E-1 2.575758E-8 1.149330E+0 1.433241E+0 8.618188E-1 2.626263E-8 1.149330E+0 1.433241E+0 8.618188E-1 2.676768E-8 1.149330E+0 1.433240E+0 8.618188E-1 2.727273E-8 1.149330E+0 1.433240E+0 8.618188E-1 2.777778E-8 1.149330E+0 1.433240E+0 8.618188E-1 2.828283E-8 1.149330E+0 1.433240E+0 8.618188E-1 2.878788E-8 1.149330E+0 1.433240E+0 8.618188E-1 2.929293E-8 1.149330E+0 1.433240E+0 8.618188E-1 2.979798E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.030303E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.080808E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.131313E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.181818E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.232323E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.282828E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.333333E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.383838E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.434343E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.484848E-8 1.149330E+0 1.433239E+0 8.618188E-1 3.535354E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.585859E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.636364E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.686869E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.737374E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.787879E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.838384E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.888889E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.939394E-8 1.149330E+0 1.433238E+0 8.618188E-1 3.989899E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.040404E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.090909E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.141414E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.191919E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.242424E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.292929E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.343434E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.393939E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.444444E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.494949E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.545455E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.595960E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.646465E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.696970E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.747475E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.797980E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.848485E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.898990E-8 1.149330E+0 1.433238E+0 8.618188E-1 4.949495E-8 1.149330E+0 1.433238E+0 8.618188E-1 5.000000E-8 1.149330E+0 1.433238E+0 8.618188E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.406892E+0 8.675819E-1 1.929406E+0 5.050505E-10 1.177679E+0 6.959995E-1 1.728056E+0 1.010101E-9 7.264954E-1 3.929734E-1 1.175081E+0 1.515152E-9 2.321421E-1 1.267917E-1 3.675166E-1 2.020202E-9 1.732638E-2 1.650696E-2 1.441218E-2 2.525253E-9 5.092185E-3 6.448233E-3 4.102253E-3 3.030303E-9 4.850153E-3 5.643374E-3 4.089670E-3 3.535354E-9 2.459945E-4 4.162622E-4 1.696794E-4 4.040404E-9 2.054408E-5 -1.953987E-5 4.652312E-5 4.545455E-9 5.651272E-5 3.597197E-5 6.209049E-5 5.050505E-9 5.296838E-5 3.878814E-5 5.272985E-5 5.555556E-9 4.753990E-5 3.587374E-5 4.372958E-5 6.060606E-9 4.295154E-5 3.371205E-5 3.636558E-5 6.565657E-9 3.878810E-5 3.172542E-5 3.020335E-5 7.070707E-9 3.498982E-5 2.983839E-5 2.503823E-5 7.575758E-9 3.154384E-5 2.805587E-5 2.074383E-5 8.080808E-9 2.841200E-5 2.637041E-5 1.715834E-5 8.585859E-9 2.558195E-5 2.478167E-5 1.419381E-5 9.090909E-9 2.301462E-5 2.328047E-5 1.172269E-5 9.595960E-9 2.070219E-5 2.186771E-5 9.688056E-6 1.010101E-8 1.860713E-5 2.053355E-5 7.993134E-6 1.060606E-8 1.672490E-5 1.927972E-5 6.601806E-6 1.111111E-8 1.502230E-5 1.809669E-5 5.444303E-6 1.161616E-8 1.349368E-5 1.698530E-5 4.493856E-6 1.212121E-8 1.211375E-5 1.593794E-5 3.705017E-6 1.262626E-8 1.087523E-5 1.495424E-5 3.056839E-6 1.313131E-8 9.759177E-6 1.402825E-5 2.520001E-6 1.363636E-8 8.757555E-6 1.315866E-5 2.078459E-6 1.414141E-8 7.856430E-6 1.234093E-5 1.713467E-6 1.464646E-8 7.047578E-6 1.157303E-5 1.412917E-6 1.515152E-8 6.320941E-6 1.085164E-5 1.164921E-6 1.565657E-8 5.668515E-6 1.017417E-5 9.604486E-7 1.616162E-8 5.083191E-6 9.538305E-6 7.920223E-7 1.666667E-8 4.557423E-6 8.941094E-6 6.529634E-7 1.717172E-8 4.086322E-6 8.381050E-6 5.386117E-7 1.767677E-8 3.662934E-6 7.854957E-6 0.0 1.818182E-8 3.284017E-6 7.362011E-6 0.0 1.868687E-8 2.943273E-6 6.898846E-6 0.0 1.919192E-8 2.638664E-6 6.465205E-6 0.0 1.969697E-8 2.364560E-6 6.057654E-6 0.0 2.020202E-8 2.119789E-6 5.676372E-6 0.0 2.070707E-8 1.899502E-6 5.318045E-6 0.0 2.121212E-8 1.702756E-6 4.982819E-6 0.0 2.171717E-8 1.525816E-6 4.667944E-6 0.0 2.222222E-8 1.367672E-6 4.373273E-6 0.0 2.272727E-8 1.225585E-6 4.096677E-6 0.0 2.323232E-8 1.098495E-6 3.837740E-6 0.0 2.373737E-8 9.844181E-7 3.594843E-6 0.0 2.424242E-8 8.823028E-7 3.367369E-6 0.0 2.474747E-8 7.907291E-7 3.154123E-6 0.0 2.525253E-8 7.086919E-7 2.954339E-6 0.0 2.575758E-8 6.351918E-7 2.767168E-6 0.0 2.626263E-8 5.692922E-7 2.591740E-6 0.0 2.676768E-8 3.425415E-7 2.427489E-6 0.0 2.727273E-8 0.0 2.273478E-6 0.0 2.777778E-8 0.0 2.129366E-6 0.0 2.828283E-8 0.0 1.994178E-6 0.0 2.878788E-8 0.0 1.867756E-6 0.0 2.929293E-8 0.0 1.749108E-6 0.0 2.979798E-8 0.0 1.638219E-6 0.0 3.030303E-8 0.0 1.534117E-6 0.0 3.080808E-8 0.0 1.436849E-6 0.0 3.131313E-8 0.0 1.345551E-6 0.0 3.181818E-8 0.0 1.260207E-6 0.0 3.232323E-8 0.0 1.180147E-6 0.0 3.282828E-8 0.0 1.105273E-6 0.0 3.333333E-8 0.0 1.035073E-6 0.0 3.383838E-8 0.0 9.693886E-7 0.0 3.434343E-8 0.0 9.078392E-7 0.0 3.484848E-8 0.0 8.502215E-7 0.0 3.535354E-8 0.0 7.962604E-7 0.0 3.585859E-8 0.0 7.457213E-7 0.0 3.636364E-8 0.0 6.984157E-7 0.0 3.686869E-8 0.0 6.540881E-7 0.0 3.737374E-8 0.0 6.126192E-7 0.0 3.787879E-8 0.0 5.737416E-7 0.0 3.838384E-8 0.0 5.373909E-7 0.0 3.888889E-8 0.0 5.032944E-7 0.0 3.939394E-8 0.0 0.0 0.0 3.989899E-8 0.0 0.0 0.0 4.040404E-8 0.0 0.0 0.0 4.090909E-8 0.0 0.0 0.0 4.141414E-8 0.0 0.0 0.0 4.191919E-8 0.0 0.0 0.0 4.242424E-8 0.0 0.0 0.0 4.292929E-8 0.0 0.0 0.0 4.343434E-8 0.0 0.0 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -6.134723E-3 -6.846589E-3 -5.284612E-3 1.010101E-9 -6.381440E-3 -7.905702E-3 -4.140804E-3 1.515152E-9 4.638954E-2 1.031300E-2 9.795653E-2 2.020202E-9 3.088884E-1 1.355729E-1 5.553670E-1 2.525253E-9 8.060973E-1 4.060488E-1 1.362897E+0 3.030303E-9 1.281122E+0 7.273171E-1 1.876318E+0 3.535354E-9 1.402011E+0 8.529881E-1 1.929852E+0 4.040404E-9 1.407835E+0 8.682915E-1 1.929453E+0 4.545455E-9 1.406781E+0 8.677538E-1 1.929273E+0 5.050505E-9 1.406749E+0 8.674887E-1 1.929313E+0 5.555556E-9 1.406777E+0 8.674857E-1 1.929332E+0 6.060606E-9 1.406792E+0 8.674962E-1 1.929348E+0 6.565657E-9 1.406805E+0 8.675030E-1 1.929360E+0 7.070707E-9 1.406815E+0 8.675089E-1 1.929369E+0 7.575758E-9 1.406825E+0 8.675143E-1 1.929377E+0 8.080808E-9 1.406833E+0 8.675193E-1 1.929383E+0 8.585859E-9 1.406840E+0 8.675239E-1 1.929388E+0 9.090909E-9 1.406846E+0 8.675282E-1 1.929391E+0 9.595960E-9 1.406852E+0 8.675321E-1 1.929394E+0 1.010101E-8 1.406857E+0 8.675358E-1 1.929397E+0 1.060606E-8 1.406861E+0 8.675391E-1 1.929399E+0 1.111111E-8 1.406865E+0 8.675422E-1 1.929400E+0 1.161616E-8 1.406868E+0 8.675451E-1 1.929402E+0 1.212121E-8 1.406871E+0 8.675477E-1 1.929403E+0 1.262626E-8 1.406873E+0 8.675502E-1 1.929403E+0 1.313131E-8 1.406876E+0 8.675525E-1 1.929404E+0 1.363636E-8 1.406878E+0 8.675546E-1 1.929405E+0 1.414141E-8 1.406879E+0 8.675565E-1 1.929405E+0 1.464646E-8 1.406881E+0 8.675584E-1 1.929405E+0 1.515152E-8 1.406882E+0 8.675600E-1 1.929406E+0 1.565657E-8 1.406883E+0 8.675616E-1 1.929406E+0 1.616162E-8 1.406884E+0 8.675630E-1 1.929406E+0 1.666667E-8 1.406885E+0 8.675644E-1 1.929406E+0 1.717172E-8 1.406886E+0 8.675656E-1 1.929406E+0 1.767677E-8 1.406887E+0 8.675668E-1 1.929406E+0 1.818182E-8 1.406888E+0 8.675678E-1 1.929406E+0 1.868687E-8 1.406888E+0 8.675688E-1 1.929406E+0 1.919192E-8 1.406889E+0 8.675698E-1 1.929406E+0 1.969697E-8 1.406889E+0 8.675706E-1 1.929406E+0 2.020202E-8 1.406889E+0 8.675714E-1 1.929406E+0 2.070707E-8 1.406890E+0 8.675722E-1 1.929406E+0 2.121212E-8 1.406890E+0 8.675728E-1 1.929406E+0 2.171717E-8 1.406890E+0 8.675735E-1 1.929406E+0 2.222222E-8 1.406891E+0 8.675741E-1 1.929406E+0 2.272727E-8 1.406891E+0 8.675746E-1 1.929406E+0 2.323232E-8 1.406891E+0 8.675751E-1 1.929406E+0 2.373737E-8 1.406891E+0 8.675756E-1 1.929406E+0 2.424242E-8 1.406891E+0 8.675761E-1 1.929406E+0 2.474747E-8 1.406891E+0 8.675765E-1 1.929406E+0 2.525253E-8 1.406892E+0 8.675769E-1 1.929406E+0 2.575758E-8 1.406892E+0 8.675772E-1 1.929406E+0 2.626263E-8 1.406892E+0 8.675775E-1 1.929406E+0 2.676768E-8 1.406892E+0 8.675779E-1 1.929406E+0 2.727273E-8 1.406892E+0 8.675781E-1 1.929406E+0 2.777778E-8 1.406892E+0 8.675784E-1 1.929406E+0 2.828283E-8 1.406892E+0 8.675787E-1 1.929406E+0 2.878788E-8 1.406892E+0 8.675789E-1 1.929406E+0 2.929293E-8 1.406892E+0 8.675791E-1 1.929406E+0 2.979798E-8 1.406892E+0 8.675793E-1 1.929406E+0 3.030303E-8 1.406892E+0 8.675795E-1 1.929406E+0 3.080808E-8 1.406892E+0 8.675797E-1 1.929406E+0 3.131313E-8 1.406892E+0 8.675798E-1 1.929406E+0 3.181818E-8 1.406892E+0 8.675800E-1 1.929406E+0 3.232323E-8 1.406892E+0 8.675801E-1 1.929406E+0 3.282828E-8 1.406892E+0 8.675802E-1 1.929406E+0 3.333333E-8 1.406892E+0 8.675804E-1 1.929406E+0 3.383838E-8 1.406892E+0 8.675805E-1 1.929406E+0 3.434343E-8 1.406892E+0 8.675806E-1 1.929406E+0 3.484848E-8 1.406892E+0 8.675807E-1 1.929406E+0 3.535354E-8 1.406892E+0 8.675808E-1 1.929406E+0 3.585859E-8 1.406892E+0 8.675808E-1 1.929406E+0 3.636364E-8 1.406892E+0 8.675809E-1 1.929406E+0 3.686869E-8 1.406892E+0 8.675810E-1 1.929406E+0 3.737374E-8 1.406892E+0 8.675811E-1 1.929406E+0 3.787879E-8 1.406892E+0 8.675811E-1 1.929406E+0 3.838384E-8 1.406892E+0 8.675812E-1 1.929406E+0 3.888889E-8 1.406892E+0 8.675812E-1 1.929406E+0 3.939394E-8 1.406892E+0 8.675813E-1 1.929406E+0 3.989899E-8 1.406892E+0 8.675813E-1 1.929406E+0 4.040404E-8 1.406892E+0 8.675814E-1 1.929406E+0 4.090909E-8 1.406892E+0 8.675814E-1 1.929406E+0 4.141414E-8 1.406892E+0 8.675815E-1 1.929406E+0 4.191919E-8 1.406892E+0 8.675815E-1 1.929406E+0 4.242424E-8 1.406892E+0 8.675815E-1 1.929406E+0 4.292929E-8 1.406892E+0 8.675816E-1 1.929406E+0 4.343434E-8 1.406892E+0 8.675816E-1 1.929406E+0 4.393939E-8 1.406892E+0 8.675816E-1 1.929406E+0 4.444444E-8 1.406892E+0 8.675816E-1 1.929406E+0 4.494949E-8 1.406892E+0 8.675816E-1 1.929406E+0 4.545455E-8 1.406892E+0 8.675817E-1 1.929406E+0 4.595960E-8 1.406892E+0 8.675817E-1 1.929406E+0 4.646465E-8 1.406892E+0 8.675817E-1 1.929406E+0 4.696970E-8 1.406892E+0 8.675817E-1 1.929406E+0 4.747475E-8 1.406892E+0 8.675817E-1 1.929406E+0 4.797980E-8 1.406892E+0 8.675818E-1 1.929406E+0 4.848485E-8 1.406892E+0 8.675818E-1 1.929406E+0 4.898990E-8 1.406892E+0 8.675818E-1 1.929406E+0 4.949495E-8 1.406892E+0 8.675818E-1 1.929406E+0 5.000000E-8 1.406892E+0 8.675818E-1 1.929406E+0 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 1.149330E+0 1.433238E+0 8.618188E-1 5.050505E-10 1.311142E+0 1.553830E+0 9.816627E-1 1.010101E-9 1.681551E+0 1.811754E+0 1.391377E+0 1.515152E-9 2.111196E+0 2.066217E+0 2.067505E+0 2.020202E-9 2.431637E+0 2.244076E+0 2.618460E+0 2.525253E-9 2.488927E+0 2.284648E+0 2.692603E+0 3.030303E-9 2.491280E+0 2.288650E+0 2.693699E+0 3.535354E-9 2.500113E+0 2.299875E+0 2.700125E+0 4.040404E-9 2.499989E+0 2.300057E+0 2.699964E+0 4.545455E-9 2.499963E+0 2.299972E+0 2.699968E+0 5.050505E-9 2.499970E+0 2.299977E+0 2.699975E+0 5.555556E-9 2.499974E+0 2.299979E+0 2.699980E+0 6.060606E-9 2.499977E+0 2.299980E+0 2.699984E+0 6.565657E-9 2.499980E+0 2.299982E+0 2.699987E+0 7.070707E-9 2.499982E+0 2.299983E+0 2.699990E+0 7.575758E-9 2.499984E+0 2.299984E+0 2.699992E+0 8.080808E-9 2.499986E+0 2.299986E+0 2.699994E+0 8.585859E-9 2.499988E+0 2.299987E+0 2.699995E+0 9.090909E-9 2.499989E+0 2.299988E+0 2.699996E+0 9.595960E-9 2.499991E+0 2.299989E+0 2.699997E+0 1.010101E-8 2.499992E+0 2.299989E+0 2.699997E+0 1.060606E-8 2.499993E+0 2.299990E+0 2.699998E+0 1.111111E-8 2.499994E+0 2.299991E+0 2.699998E+0 1.161616E-8 2.499994E+0 2.299992E+0 2.699999E+0 1.212121E-8 2.499995E+0 2.299992E+0 2.699999E+0 1.262626E-8 2.499996E+0 2.299993E+0 2.699999E+0 1.313131E-8 2.499996E+0 2.299993E+0 2.699999E+0 1.363636E-8 2.499997E+0 2.299994E+0 2.699999E+0 1.414141E-8 2.499997E+0 2.299994E+0 2.700000E+0 1.464646E-8 2.499997E+0 2.299995E+0 2.700000E+0 1.515152E-8 2.499998E+0 2.299995E+0 2.700000E+0 1.565657E-8 2.499998E+0 2.299995E+0 2.700000E+0 1.616162E-8 2.499998E+0 2.299996E+0 2.700000E+0 1.666667E-8 2.499998E+0 2.299996E+0 2.700000E+0 1.717172E-8 2.499999E+0 2.299996E+0 2.700000E+0 1.767677E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.818182E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.868687E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.919192E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.969697E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.020202E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.070707E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.121212E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.171717E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.222222E-8 2.500000E+0 2.299998E+0 2.700000E+0 2.272727E-8 2.500000E+0 2.299998E+0 2.700000E+0 2.323232E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.373737E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.424242E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.474747E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.525253E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.575758E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.626263E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.676768E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.727273E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.777778E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.828283E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.878788E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.929293E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.979798E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.030303E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.080808E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.131313E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.181818E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.282828E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.333333E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.383838E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.484848E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.535354E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.585859E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.686869E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.737374E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.787879E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.888889E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.939394E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.989899E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.090909E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.141414E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.191919E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.292929E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.343434E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.393939E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.494949E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.595960E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.696970E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.797980E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.898990E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.949495E-8 2.500000E+0 2.300000E+0 2.700000E+0 5.000000E-8 2.500000E+0 2.300000E+0 2.700000E+0 | [Ramp] R_load=50 dV/dt_r 8.441E-1/8.619E-10 5.205E-1/8.744E-10 1.158E+0/7.661E-10 dV/dt_f 8.104E-1/1.030E-9 5.201E-1/1.013E-9 1.103E+0/9.307E-10 | |[End SZU_output | |====================================================================== [End]