| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZU04M5 | TinyLogic(tm) UHS Unbuffered INVERTER | SOT23-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7szu04m5_300.ibs | [File Rev] 1.0 | [Date] Oct 21, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 3.0 to 3.6 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7szu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a SZU_input 50m 0.80n 0.27p 2 b SZU_input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y SZU_output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] SZU_input Model_type Input Vinh=2.88 Vinl=0.6 C_comp 1.8p 1.8p 1.8p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3 3.6 | [GND Clamp] -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978924E-10 -3.632604E-9 -2.787513E-11 4.440892E-16 1.003905E-24 3.730805E-20 1.543652E-26 1.000000E-1 1.690629E-11 1.639039E-10 2.819713E-12 2.000000E-1 2.052885E-11 1.774989E-10 5.436997E-12 3.000000E-1 2.364116E-11 1.846839E-10 8.047140E-12 4.000000E-1 2.665814E-11 1.908011E-10 1.065602E-11 5.000000E-1 2.964105E-11 1.965451E-10 1.326442E-11 6.000000E-1 3.260857E-11 2.021114E-10 1.587247E-11 7.000000E-1 3.556817E-11 2.075800E-10 1.848081E-11 8.000000E-1 3.852404E-11 2.129905E-10 2.108882E-11 9.000000E-1 4.147765E-11 2.183657E-10 2.369703E-11 1.000000E+0 4.443037E-11 2.237194E-10 2.630513E-11 1.100000E+0 4.738348E-11 2.290607E-10 2.891323E-11 1.200000E+0 5.033731E-11 2.343960E-10 3.152171E-11 1.300000E+0 5.329301E-11 2.397289E-10 3.413031E-11 1.400000E+0 5.624971E-11 2.450640E-10 3.673831E-11 1.500000E+0 5.920775E-11 2.504024E-10 3.934686E-11 1.600000E+0 6.216796E-11 2.557461E-10 4.195553E-11 1.700000E+0 6.513032E-11 2.610981E-10 4.456430E-11 1.800000E+0 6.809433E-11 2.664581E-10 4.717303E-11 1.900000E+0 7.106105E-11 2.718281E-10 4.978183E-11 2.000000E+0 7.403067E-11 2.772081E-10 5.239073E-11 2.100000E+0 7.700212E-11 2.826013E-10 5.499964E-11 2.200000E+0 7.997577E-11 2.880054E-10 5.760947E-11 2.300000E+0 8.295311E-11 2.934255E-10 6.021843E-11 2.400000E+0 8.593315E-11 2.988618E-10 6.282736E-11 2.500000E+0 8.891674E-11 3.043173E-10 6.543728E-11 2.600000E+0 9.190345E-11 3.097940E-10 6.804720E-11 2.700000E+0 9.489473E-11 3.152982E-10 7.065695E-11 2.800000E+0 9.788962E-11 3.208314E-10 7.326656E-11 2.900000E+0 1.008902E-10 3.264010E-10 7.587574E-11 3.000000E+0 1.038953E-10 3.320139E-10 7.848734E-11 3.100000E+0 1.069095E-10 3.376766E-10 8.109728E-11 3.200000E+0 1.099307E-10 3.434009E-10 8.370795E-11 3.300000E+0 1.129597E-10 3.491924E-10 8.631811E-11 | [POWER Clamp] 0.0 1.129597E-10 3.320139E-10 9.415087E-11 -1.000000E-1 1.160013E-10 3.376766E-10 9.676518E-11 -2.000000E-1 1.190531E-10 3.434009E-10 9.937822E-11 -3.000000E-1 1.221176E-10 3.491924E-10 1.019899E-10 -4.000000E-1 1.251980E-10 3.550671E-10 1.046034E-10 -5.000000E-1 1.282955E-10 3.610358E-10 1.072169E-10 -6.000000E-1 1.314129E-10 3.671140E-10 1.098322E-10 -7.000000E-1 1.345507E-10 3.733150E-10 1.124475E-10 -8.000000E-1 1.377142E-10 3.796585E-10 1.150643E-10 -9.000000E-1 1.409031E-10 3.861606E-10 1.176807E-10 -1.000000E+0 1.441208E-10 3.928423E-10 1.202984E-10 -1.100000E+0 1.473712E-10 3.997225E-10 1.229153E-10 -1.200000E+0 1.506589E-10 4.068256E-10 1.255376E-10 -1.300000E+0 1.539821E-10 4.141723E-10 1.281571E-10 -1.400000E+0 1.573480E-10 4.217881E-10 1.307794E-10 -1.500000E+0 1.607599E-10 4.296986E-10 1.334028E-10 -1.600000E+0 1.642232E-10 4.379298E-10 1.360268E-10 -1.700000E+0 1.677377E-10 4.465103E-10 1.386537E-10 -1.800000E+0 1.713074E-10 4.554667E-10 1.412816E-10 -1.900000E+0 1.749414E-10 4.648294E-10 1.439094E-10 -2.000000E+0 1.786374E-10 4.746286E-10 1.465454E-10 -2.100000E+0 1.824059E-10 4.848955E-10 1.491762E-10 -2.200000E+0 1.862444E-10 4.956629E-10 1.518123E-10 -2.300000E+0 1.901669E-10 5.069581E-10 1.544510E-10 -2.400000E+0 1.941687E-10 5.188202E-10 1.570894E-10 -2.500000E+0 1.982594E-10 5.312825E-10 1.597357E-10 -2.600000E+0 2.024404E-10 5.443777E-10 1.623789E-10 -2.700000E+0 2.067186E-10 5.581426E-10 1.650269E-10 -2.800000E+0 2.111041E-10 5.726108E-10 1.676798E-10 -2.900000E+0 2.155912E-10 5.878194E-10 1.703317E-10 -3.000000E+0 2.201929E-10 6.038040E-10 1.729918E-10 -3.100000E+0 2.249149E-10 6.206066E-10 1.756503E-10 -3.200000E+0 2.297598E-10 6.382588E-10 1.783170E-10 -3.300000E+0 2.347341E-10 6.568034E-10 1.809818E-10 | |[End SZU_input | |====================================================================== | [Model] SZU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3 3.6 | [Pullup] -3.300000E+0 2.390322E+0 2.465216E+0 2.314877E+0 -3.200000E+0 2.291728E+0 2.366801E+0 2.216072E+0 -3.100000E+0 2.193185E+0 2.268441E+0 2.117312E+0 -3.000000E+0 2.094698E+0 2.170142E+0 2.018600E+0 -2.900000E+0 1.996271E+0 2.071909E+0 1.919941E+0 -2.800000E+0 1.897911E+0 1.973749E+0 1.821343E+0 -2.700000E+0 1.799626E+0 1.875669E+0 1.722811E+0 -2.600000E+0 1.701424E+0 1.777677E+0 1.624353E+0 -2.500000E+0 1.603314E+0 1.679784E+0 1.525979E+0 -2.400000E+0 1.505308E+0 1.582001E+0 1.427701E+0 -2.300000E+0 1.407421E+0 1.484342E+0 1.329534E+0 -2.200000E+0 1.309670E+0 1.386824E+0 1.231493E+0 -2.100000E+0 1.212076E+0 1.289466E+0 1.133603E+0 -2.000000E+0 1.114665E+0 1.192295E+0 1.035891E+0 -1.900000E+0 1.017472E+0 1.095340E+0 9.383942E-1 -1.800000E+0 9.205401E-1 9.986419E-1 8.411637E-1 -1.700000E+0 8.239290E-1 9.022512E-1 7.442695E-1 -1.600000E+0 7.277193E-1 8.062360E-1 6.478130E-1 -1.500000E+0 6.320265E-1 7.106893E-1 5.519494E-1 -1.400000E+0 5.370229E-1 6.157424E-1 4.569310E-1 -1.300000E+0 4.429818E-1 5.215891E-1 3.632089E-1 -1.200000E+0 3.503709E-1 4.285323E-1 2.717022E-1 -1.100000E+0 2.600847E-1 3.370791E-1 1.847016E-1 -1.000000E+0 1.741242E-1 2.481673E-1 1.111621E-1 -9.000000E-1 9.865859E-2 1.637794E-1 7.772599E-2 -8.000000E-1 5.219570E-2 8.933698E-2 6.829277E-2 -7.000000E-1 4.029389E-2 3.918166E-2 5.997604E-2 -6.000000E-1 3.425462E-2 2.373716E-2 5.160333E-2 -5.000000E-1 2.844495E-2 1.892708E-2 4.314176E-2 -4.000000E-1 2.265613E-2 1.495131E-2 3.460030E-2 -3.000000E-1 1.689635E-2 1.107697E-2 2.599410E-2 -2.000000E-1 1.118438E-2 7.281644E-3 1.734201E-2 -1.000000E-1 5.543016E-3 3.581955E-3 8.667485E-3 0.0 2.511880E-10 6.922574E-10 1.984483E-10 10.000000E-2 -5.344249E-3 -3.417965E-3 -8.427008E-3 2.000000E-1 -1.041104E-2 -6.642629E-3 -1.640571E-2 3.000000E-1 -1.520077E-2 -9.673854E-3 -2.393956E-2 4.000000E-1 -1.971395E-2 -1.251156E-2 -3.103225E-2 5.000000E-1 -2.395121E-2 -1.515575E-2 -3.768772E-2 6.000000E-1 -2.791332E-2 -1.760647E-2 -4.391013E-2 7.000000E-1 -3.160118E-2 -1.986395E-2 -4.970376E-2 8.000000E-1 -3.501591E-2 -2.192851E-2 -5.507301E-2 9.000000E-1 -3.815888E-2 -2.380079E-2 -6.002224E-2 1.000000E+0 -4.103180E-2 -2.548180E-2 -6.455562E-2 1.100000E+0 -4.363693E-2 -2.697324E-2 -6.867686E-2 1.200000E+0 -4.597744E-2 -2.827807E-2 -7.238898E-2 1.300000E+0 -4.805795E-2 -2.940140E-2 -7.569434E-2 1.400000E+0 -4.988562E-2 -3.035211E-2 -7.859586E-2 1.500000E+0 -5.147171E-2 -3.114475E-2 -8.110083E-2 1.600000E+0 -5.283340E-2 -3.180062E-2 -8.322736E-2 1.700000E+0 -5.399459E-2 -3.234571E-2 -8.500929E-2 1.800000E+0 -5.498416E-2 -3.280579E-2 -8.649403E-2 1.900000E+0 -5.583192E-2 -3.320199E-2 -8.773398E-2 2.000000E+0 -5.656481E-2 -3.354968E-2 -8.877813E-2 2.100000E+0 -5.720514E-2 -3.385952E-2 -8.966770E-2 2.200000E+0 -5.777051E-2 -3.413899E-2 -9.043541E-2 2.300000E+0 -5.827464E-2 -3.439346E-2 -9.110653E-2 2.400000E+0 -5.872822E-2 -3.462695E-2 -9.170041E-2 2.500000E+0 -5.913964E-2 -3.484259E-2 -9.223188E-2 2.600000E+0 -5.951556E-2 -3.504284E-2 -9.271239E-2 2.700000E+0 -5.986131E-2 -3.522971E-2 -9.315084E-2 2.800000E+0 -6.018122E-2 -3.540486E-2 -9.355425E-2 2.900000E+0 -6.047882E-2 -3.556967E-2 -9.392819E-2 3.000000E+0 -6.075704E-2 -3.572529E-2 -9.427712E-2 3.100000E+0 -6.101831E-2 -3.587272E-2 -9.460468E-2 3.200000E+0 -6.126468E-2 -3.601294E-2 -9.491383E-2 3.300000E+0 -6.149788E-2 -3.614829E-2 -9.520702E-2 3.400000E+0 -6.171939E-2 -3.629401E-2 -9.548630E-2 3.500000E+0 -6.193049E-2 -3.652658E-2 -9.575338E-2 3.600000E+0 -6.213321E-2 -3.715772E-2 -9.600971E-2 3.700000E+0 -6.234249E-2 -4.016356E-2 -9.625655E-2 3.800000E+0 -6.268214E-2 -6.183493E-2 -9.649499E-2 3.900000E+0 -6.356241E-2 -1.292425E-1 -9.672627E-2 4.000000E+0 -6.533946E-2 -2.266820E-1 -9.696074E-2 4.100000E+0 -6.978481E-2 -3.369375E-1 -9.733535E-2 4.200000E+0 -9.965721E-2 -4.534563E-1 -9.869271E-2 4.300000E+0 -1.823460E-1 -5.735579E-1 -1.019053E-1 4.400000E+0 -2.909184E-1 -6.959464E-1 -1.060241E-1 4.500000E+0 -4.094699E-1 -8.199101E-1 -1.122883E-1 4.600000E+0 -5.328684E-1 -9.450200E-1 -1.516889E-1 4.700000E+0 -6.590630E-1 -1.070999E+0 -2.501646E-1 4.800000E+0 -7.870564E-1 -1.197660E+0 -3.696504E-1 4.900000E+0 -9.163056E-1 -1.324867E+0 -4.965619E-1 5.000000E+0 -1.046471E+0 -1.452523E+0 -6.270647E-1 5.100000E+0 -1.177337E+0 -1.580554E+0 -7.596497E-1 5.200000E+0 -1.308754E+0 -1.708903E+0 -8.935962E-1 5.300000E+0 -1.440616E+0 -1.837524E+0 -1.028491E+0 5.400000E+0 -1.572845E+0 -1.966382E+0 -1.164086E+0 5.500000E+0 -1.705382E+0 -2.095447E+0 -1.300220E+0 5.600000E+0 -1.838180E+0 -2.224695E+0 -1.436782E+0 5.700000E+0 -1.971205E+0 -2.354106E+0 -1.573693E+0 5.800000E+0 -2.104426E+0 -2.483659E+0 -1.710893E+0 5.900000E+0 -2.237821E+0 -2.613258E+0 -1.848338E+0 6.000000E+0 -2.371370E+0 -2.742859E+0 -1.985994E+0 6.100000E+0 -2.505055E+0 -2.872462E+0 -2.123834E+0 6.200000E+0 -2.638797E+0 -3.002068E+0 -2.261836E+0 6.300000E+0 -2.772546E+0 -3.131676E+0 -2.399982E+0 6.400000E+0 -2.906302E+0 -3.261287E+0 -2.538258E+0 6.500000E+0 -3.040063E+0 -3.390901E+0 -2.676601E+0 6.600000E+0 -3.173832E+0 -3.520519E+0 -2.814966E+0 | [Pulldown] -3.300000E+0 -3.107538E+0 -3.093215E+0 -3.126730E+0 -3.200000E+0 -2.973968E+0 -2.963711E+0 -2.988701E+0 -3.100000E+0 -2.840397E+0 -2.834206E+0 -2.850672E+0 -3.000000E+0 -2.706827E+0 -2.704702E+0 -2.712642E+0 -2.900000E+0 -2.573259E+0 -2.575197E+0 -2.574624E+0 -2.800000E+0 -2.439716E+0 -2.445705E+0 -2.436634E+0 -2.700000E+0 -2.306237E+0 -2.316276E+0 -2.298706E+0 -2.600000E+0 -2.172896E+0 -2.186991E+0 -2.160902E+0 -2.500000E+0 -2.039712E+0 -2.057873E+0 -2.023240E+0 -2.400000E+0 -1.906707E+0 -1.928943E+0 -1.885740E+0 -2.300000E+0 -1.773907E+0 -1.800228E+0 -1.748429E+0 -2.200000E+0 -1.641343E+0 -1.671758E+0 -1.611337E+0 -2.100000E+0 -1.509057E+0 -1.543571E+0 -1.474505E+0 -2.000000E+0 -1.377098E+0 -1.415716E+0 -1.337985E+0 -1.900000E+0 -1.245532E+0 -1.288254E+0 -1.201848E+0 -1.800000E+0 -1.114449E+0 -1.161264E+0 -1.066189E+0 -1.700000E+0 -9.839682E-1 -1.034854E+0 -9.311482E-1 -1.600000E+0 -8.542620E-1 -9.091678E-1 -7.969307E-1 -1.500000E+0 -7.255861E-1 -7.844142E-1 -6.638672E-1 -1.400000E+0 -5.983512E-1 -6.609013E-1 -5.325460E-1 -1.300000E+0 -4.732376E-1 -5.391144E-1 -4.040815E-1 -1.200000E+0 -3.515546E-1 -4.198751E-1 -2.810949E-1 -1.100000E+0 -2.361562E-1 -3.047184E-1 -1.707786E-1 -1.000000E+0 -1.344370E-1 -1.969117E-1 -9.272717E-2 -9.000000E-1 -6.551141E-2 -1.044980E-1 -6.481314E-2 -8.000000E-1 -4.277443E-2 -4.579721E-2 -5.591217E-2 -7.000000E-1 -3.599933E-2 -2.766298E-2 -4.787385E-2 -6.000000E-1 -3.054150E-2 -2.252037E-2 -4.003669E-2 -5.000000E-1 -2.539975E-2 -1.871520E-2 -3.318473E-2 -4.000000E-1 -2.043049E-2 -1.502324E-2 -2.676556E-2 -3.000000E-1 -1.543224E-2 -1.130837E-2 -2.027118E-2 -2.000000E-1 -1.034969E-2 -7.553433E-3 -1.363629E-2 -1.000000E-1 -5.197187E-3 -3.774716E-3 -6.872814E-3 4.440892E-16 -1.546957E-10 -1.704402E-10 -1.872000E-10 1.000000E-1 5.059053E-3 3.634102E-3 6.752575E-3 2.000000E-1 9.815584E-3 7.012550E-3 1.316738E-2 3.000000E-1 1.426883E-2 1.013599E-2 1.924122E-2 4.000000E-1 1.841819E-2 1.300520E-2 2.497108E-2 5.000000E-1 2.226319E-2 1.562104E-2 3.035407E-2 6.000000E-1 2.580353E-2 1.798455E-2 3.538736E-2 7.000000E-1 2.903897E-2 2.009691E-2 4.006812E-2 8.000000E-1 3.196934E-2 2.195957E-2 4.439327E-2 9.000000E-1 3.459439E-2 2.357440E-2 4.835914E-2 1.000000E+0 3.691357E-2 2.494414E-2 5.196063E-2 1.100000E+0 3.892567E-2 2.607363E-2 5.518969E-2 1.200000E+0 4.062864E-2 2.697279E-2 5.803255E-2 1.300000E+0 4.202147E-2 2.766230E-2 6.046661E-2 1.400000E+0 4.311310E-2 2.817743E-2 6.246389E-2 1.500000E+0 4.393625E-2 2.856134E-2 6.401504E-2 1.600000E+0 4.454661E-2 2.885263E-2 6.516270E-2 1.700000E+0 4.500300E-2 2.907955E-2 6.599507E-2 1.800000E+0 4.535215E-2 2.926113E-2 6.660465E-2 1.900000E+0 4.562657E-2 2.941000E-2 6.706272E-2 2.000000E+0 4.584793E-2 2.953465E-2 6.741750E-2 2.100000E+0 4.603071E-2 2.964092E-2 6.770039E-2 2.200000E+0 4.618473E-2 2.973296E-2 6.793190E-2 2.300000E+0 4.631683E-2 2.981376E-2 6.812571E-2 2.400000E+0 4.643188E-2 2.988553E-2 6.829118E-2 2.500000E+0 4.653343E-2 2.994995E-2 6.843487E-2 2.600000E+0 4.662412E-2 3.000830E-2 6.856150E-2 2.700000E+0 4.670593E-2 3.006159E-2 6.867453E-2 2.800000E+0 4.678043E-2 3.011061E-2 6.877657E-2 2.900000E+0 4.684881E-2 3.015601E-2 6.886959E-2 3.000000E+0 4.691204E-2 3.019831E-2 6.895514E-2 3.100000E+0 4.697090E-2 3.023795E-2 6.903443E-2 3.200000E+0 4.702604E-2 3.027532E-2 6.910846E-2 3.300000E+0 4.707801E-2 3.031089E-2 6.917806E-2 3.400000E+0 4.712734E-2 3.034822E-2 6.924393E-2 3.500000E+0 4.717448E-2 3.046070E-2 6.930673E-2 3.600000E+0 4.721993E-2 3.221334E-2 6.936710E-2 3.700000E+0 4.726425E-2 5.236752E-2 6.942571E-2 3.800000E+0 4.730919E-2 1.108154E-1 6.948328E-2 3.900000E+0 4.738797E-2 1.889145E-1 6.954063E-2 4.000000E+0 4.854363E-2 2.749625E-1 6.959872E-2 4.100000E+0 6.890070E-2 3.648138E-1 6.965871E-2 4.200000E+0 1.321403E-1 4.568750E-1 6.972439E-2 4.300000E+0 2.139336E-1 5.503651E-1 6.983501E-2 4.400000E+0 3.024860E-1 6.448503E-1 7.063619E-2 4.500000E+0 3.941813E-1 7.400667E-1 8.996709E-2 4.600000E+0 4.876902E-1 8.358431E-1 1.581799E-1 4.700000E+0 5.823715E-1 9.320625E-1 2.437703E-1 4.800000E+0 6.778716E-1 1.028642E+0 3.348984E-1 4.900000E+0 7.739769E-1 1.125519E+0 4.285143E-1 5.000000E+0 8.705492E-1 1.222651E+0 5.235556E-1 5.100000E+0 9.674948E-1 1.319999E+0 6.195206E-1 5.200000E+0 1.064747E+0 1.417539E+0 7.161363E-1 5.300000E+0 1.162258E+0 1.515248E+0 8.132393E-1 5.400000E+0 1.259992E+0 1.613110E+0 9.107251E-1 5.500000E+0 1.357922E+0 1.711110E+0 1.008523E+0 5.600000E+0 1.456027E+0 1.809237E+0 1.106585E+0 5.700000E+0 1.554290E+0 1.907483E+0 1.204875E+0 5.800000E+0 1.652700E+0 2.005839E+0 1.303368E+0 5.900000E+0 1.751247E+0 2.104300E+0 1.402045E+0 6.000000E+0 1.849922E+0 2.202860E+0 1.500891E+0 6.100000E+0 1.948720E+0 2.301515E+0 1.599897E+0 6.200000E+0 2.047636E+0 2.400263E+0 1.699055E+0 6.300000E+0 2.146667E+0 2.499099E+0 1.798358E+0 6.400000E+0 2.245808E+0 2.598021E+0 1.897803E+0 6.500000E+0 2.345059E+0 2.697027E+0 1.997386E+0 6.600000E+0 2.444417E+0 2.796082E+0 2.097106E+0 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.314363E+0 3.017817E+0 3.610507E+0 1.010101E-9 3.284531E+0 3.004191E+0 3.557387E+0 1.515152E-9 3.117793E+0 2.899751E+0 3.319734E+0 2.020202E-9 2.611353E+0 2.602345E+0 2.495248E+0 2.525253E-9 1.922965E+0 2.176893E+0 1.466452E+0 3.030303E-9 1.388694E+0 1.761782E+0 1.052208E+0 3.535354E-9 1.248587E+0 1.586608E+0 1.003223E+0 4.040404E-9 1.238092E+0 1.560974E+0 1.000391E+0 4.545455E-9 1.239313E+0 1.562017E+0 1.000813E+0 5.050505E-9 1.239449E+0 1.562484E+0 1.000824E+0 5.555556E-9 1.239428E+0 1.562486E+0 1.000803E+0 6.060606E-9 1.239416E+0 1.562475E+0 1.000789E+0 6.565657E-9 1.239407E+0 1.562470E+0 1.000778E+0 7.070707E-9 1.239400E+0 1.562465E+0 1.000769E+0 7.575758E-9 1.239392E+0 1.562461E+0 1.000761E+0 8.080808E-9 1.239386E+0 1.562457E+0 1.000755E+0 8.585859E-9 1.239380E+0 1.562454E+0 1.000750E+0 9.090909E-9 1.239375E+0 1.562450E+0 1.000745E+0 9.595960E-9 1.239370E+0 1.562447E+0 1.000742E+0 1.010101E-8 1.239366E+0 1.562444E+0 1.000739E+0 1.060606E-8 1.239362E+0 1.562441E+0 1.000737E+0 1.111111E-8 1.239359E+0 1.562439E+0 1.000735E+0 1.161616E-8 1.239356E+0 1.562436E+0 1.000733E+0 1.212121E-8 1.239353E+0 1.562434E+0 1.000732E+0 1.262626E-8 1.239351E+0 1.562432E+0 1.000731E+0 1.313131E-8 1.239349E+0 1.562430E+0 1.000730E+0 1.363636E-8 1.239347E+0 1.562428E+0 1.000730E+0 1.414141E-8 1.239345E+0 1.562426E+0 1.000729E+0 1.464646E-8 1.239344E+0 1.562424E+0 1.000729E+0 1.515152E-8 1.239343E+0 1.562423E+0 1.000728E+0 1.565657E-8 1.239341E+0 1.562421E+0 1.000728E+0 1.616162E-8 1.239340E+0 1.562420E+0 1.000728E+0 1.666667E-8 1.239339E+0 1.562419E+0 1.000728E+0 1.717172E-8 1.239339E+0 1.562418E+0 1.000728E+0 1.767677E-8 1.239338E+0 1.562417E+0 1.000727E+0 1.818182E-8 1.239337E+0 1.562416E+0 1.000727E+0 1.868687E-8 1.239337E+0 1.562415E+0 1.000727E+0 1.919192E-8 1.239336E+0 1.562414E+0 1.000727E+0 1.969697E-8 1.239336E+0 1.562413E+0 1.000727E+0 2.020202E-8 1.239335E+0 1.562412E+0 1.000727E+0 2.070707E-8 1.239335E+0 1.562412E+0 1.000727E+0 2.121212E-8 1.239335E+0 1.562411E+0 1.000727E+0 2.171717E-8 1.239334E+0 1.562410E+0 1.000727E+0 2.222222E-8 1.239334E+0 1.562410E+0 1.000727E+0 2.272727E-8 1.239334E+0 1.562409E+0 1.000727E+0 2.323232E-8 1.239334E+0 1.562409E+0 1.000727E+0 2.373737E-8 1.239334E+0 1.562408E+0 1.000727E+0 2.424242E-8 1.239334E+0 1.562408E+0 1.000727E+0 2.474747E-8 1.239333E+0 1.562407E+0 1.000727E+0 2.525253E-8 1.239333E+0 1.562407E+0 1.000727E+0 2.575758E-8 1.239333E+0 1.562407E+0 1.000727E+0 2.626263E-8 1.239333E+0 1.562406E+0 1.000727E+0 2.676768E-8 1.239333E+0 1.562406E+0 1.000727E+0 2.727273E-8 1.239333E+0 1.562406E+0 1.000727E+0 2.777778E-8 1.239333E+0 1.562406E+0 1.000727E+0 2.828283E-8 1.239333E+0 1.562405E+0 1.000727E+0 2.878788E-8 1.239333E+0 1.562405E+0 1.000727E+0 2.929293E-8 1.239333E+0 1.562405E+0 1.000727E+0 2.979798E-8 1.239333E+0 1.562405E+0 1.000727E+0 3.030303E-8 1.239333E+0 1.562405E+0 1.000727E+0 3.080808E-8 1.239333E+0 1.562404E+0 1.000727E+0 3.131313E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.181818E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.232323E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.282828E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.333333E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.383838E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.434343E-8 1.239332E+0 1.562404E+0 1.000727E+0 3.484848E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.535354E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.585859E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.636364E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.686869E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.737374E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.787879E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.838384E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.888889E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.939394E-8 1.239332E+0 1.562403E+0 1.000727E+0 3.989899E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.040404E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.090909E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.141414E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.191919E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.242424E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.292929E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.343434E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.393939E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.444444E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.494949E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.545455E-8 1.239332E+0 1.562403E+0 1.000727E+0 4.595960E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.646465E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.696970E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.747475E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.797980E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.848485E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.898990E-8 1.239332E+0 1.562402E+0 1.000727E+0 4.949495E-8 1.239332E+0 1.562402E+0 1.000727E+0 5.000000E-8 1.239332E+0 1.562402E+0 1.000727E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.191862E+0 1.541636E+0 2.787001E+0 5.050505E-10 1.992031E+0 1.304863E+0 2.659436E+0 1.010101E-9 1.413193E+0 8.296904E-1 2.097444E+0 1.515152E-9 5.200561E-1 2.980188E-1 7.805237E-1 2.020202E-9 6.058643E-2 4.130774E-2 8.436277E-2 2.525253E-9 5.755606E-3 7.119010E-3 4.762639E-3 3.030303E-9 5.395952E-3 6.142109E-3 4.780529E-3 3.535354E-9 2.572797E-4 3.904902E-4 2.044521E-4 4.040404E-9 3.393338E-5 -6.689970E-6 6.164880E-5 4.545455E-9 7.061404E-5 5.029504E-5 7.877674E-5 5.050505E-9 6.618527E-5 5.157526E-5 6.733384E-5 5.555556E-9 5.981901E-5 4.812412E-5 5.618744E-5 6.060606E-9 5.431361E-5 4.542370E-5 4.693894E-5 6.565657E-9 4.925815E-5 4.289229E-5 3.912626E-5 7.070707E-9 4.460271E-5 4.047075E-5 3.253032E-5 7.575758E-9 4.034326E-5 3.816639E-5 2.701407E-5 8.080808E-9 3.644457E-5 3.597293E-5 2.238761E-5 8.585859E-9 3.289886E-5 3.389214E-5 1.854799E-5 9.090909E-9 2.966513E-5 3.191500E-5 1.533822E-5 9.595960E-9 2.673806E-5 3.004420E-5 1.268891E-5 1.010101E-8 2.407539E-5 2.826920E-5 1.047782E-5 1.060606E-8 2.167407E-5 2.659330E-5 8.659821E-6 1.111111E-8 1.949515E-5 2.500575E-5 7.145493E-6 1.161616E-8 1.753313E-5 2.350847E-5 5.900717E-6 1.212121E-8 1.575763E-5 2.209263E-5 4.866736E-6 1.262626E-8 1.416046E-5 2.075842E-5 4.016516E-6 1.313131E-8 1.271846E-5 1.949879E-5 3.311954E-6 1.363636E-8 1.142201E-5 1.831252E-5 2.732184E-6 1.414141E-8 1.025385E-5 1.719418E-5 2.252746E-6 1.464646E-8 9.203874E-6 1.614145E-5 1.857832E-6 1.515152E-8 8.259474E-6 1.515030E-5 1.531889E-6 1.565657E-8 7.410605E-6 1.421759E-5 1.263092E-6 1.616162E-8 6.648306E-6 1.334049E-5 1.041642E-6 1.666667E-8 5.962985E-6 1.251526E-5 8.587785E-7 1.717172E-8 5.348445E-6 1.174009E-5 7.083876E-7 1.767677E-8 4.795775E-6 1.101083E-5 5.840287E-7 1.818182E-8 4.300847E-6 1.032652E-5 -9.683127E-21 1.868687E-8 3.855543E-6 9.682726E-6 0.0 1.919192E-8 3.457264E-6 9.079206E-6 0.0 1.969697E-8 3.098720E-6 8.511368E-6 0.0 2.020202E-8 2.778418E-6 7.979542E-6 0.0 2.070707E-8 2.490057E-6 7.479255E-6 0.0 2.121212E-8 2.232431E-6 7.010773E-6 0.0 2.171717E-8 2.000678E-6 6.570362E-6 0.0 2.222222E-8 1.793489E-6 6.157872E-6 0.0 2.272727E-8 1.607298E-6 5.770397E-6 0.0 2.323232E-8 1.440727E-6 5.407400E-6 0.0 2.373737E-8 1.291184E-6 5.066672E-6 0.0 2.424242E-8 1.157301E-6 4.747380E-6 0.0 2.474747E-8 1.037222E-6 4.447891E-6 0.0 2.525253E-8 9.296342E-7 4.167157E-6 0.0 2.575758E-8 8.332317E-7 3.904016E-6 0.0 2.626263E-8 7.467896E-7 3.657271E-6 0.0 2.676768E-8 6.694071E-7 3.426146E-6 0.0 2.727273E-8 5.999636E-7 3.209342E-6 0.0 2.777778E-8 5.378562E-7 3.006396E-6 0.0 2.828283E-8 4.305799E-8 2.815951E-6 0.0 2.878788E-8 0.0 2.637794E-6 0.0 2.929293E-8 0.0 2.470543E-6 0.0 2.979798E-8 0.0 2.314183E-6 0.0 3.030303E-8 0.0 2.167354E-6 0.0 3.080808E-8 0.0 2.030128E-6 0.0 3.131313E-8 0.0 1.901296E-6 0.0 3.181818E-8 0.0 1.780838E-6 0.0 3.232323E-8 0.0 1.667814E-6 0.0 3.282828E-8 0.0 1.562092E-6 0.0 3.333333E-8 0.0 1.462951E-6 0.0 3.383838E-8 0.0 1.370173E-6 0.0 3.434343E-8 0.0 1.283221E-6 0.0 3.484848E-8 0.0 1.201812E-6 0.0 3.535354E-8 0.0 1.125558E-6 0.0 3.585859E-8 0.0 1.054131E-6 0.0 3.636364E-8 0.0 9.872655E-7 0.0 3.686869E-8 0.0 9.246028E-7 0.0 3.737374E-8 0.0 8.659749E-7 0.0 3.787879E-8 0.0 8.110049E-7 0.0 3.838384E-8 0.0 7.596033E-7 0.0 3.888889E-8 0.0 7.113852E-7 0.0 3.939394E-8 0.0 6.663220E-7 0.0 3.989899E-8 0.0 6.240287E-7 0.0 4.040404E-8 0.0 5.845247E-7 0.0 4.090909E-8 0.0 5.474471E-7 0.0 4.141414E-8 0.0 5.128014E-7 0.0 4.191919E-8 0.0 0.0 0.0 4.242424E-8 0.0 0.0 0.0 4.292929E-8 0.0 0.0 0.0 4.343434E-8 0.0 0.0 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -7.044215E-3 -7.778323E-3 -6.267950E-3 1.010101E-9 7.129998E-3 -5.754954E-3 3.133279E-2 1.515152E-9 1.744300E-1 7.881947E-2 2.889131E-1 2.020202E-9 7.039839E-1 3.625914E-1 1.138728E+0 2.525253E-9 1.602331E+0 8.957228E-1 2.415814E+0 3.030303E-9 2.128768E+0 1.396416E+0 2.764798E+0 3.535354E-9 2.191964E+0 1.534418E+0 2.787375E+0 4.040404E-9 2.192028E+0 1.542810E+0 2.786902E+0 4.545455E-9 2.191710E+0 1.541588E+0 2.786901E+0 5.050505E-9 2.191746E+0 1.541500E+0 2.786926E+0 5.555556E-9 2.191762E+0 1.541522E+0 2.786942E+0 6.060606E-9 2.191776E+0 1.541533E+0 2.786955E+0 6.565657E-9 2.191787E+0 1.541541E+0 2.786965E+0 7.070707E-9 2.191797E+0 1.541549E+0 2.786972E+0 7.575758E-9 2.191805E+0 1.541556E+0 2.786979E+0 8.080808E-9 2.191812E+0 1.541562E+0 2.786983E+0 8.585859E-9 2.191819E+0 1.541568E+0 2.786987E+0 9.090909E-9 2.191824E+0 1.541573E+0 2.786990E+0 9.595960E-9 2.191829E+0 1.541578E+0 2.786993E+0 1.010101E-8 2.191833E+0 1.541583E+0 2.786995E+0 1.060606E-8 2.191837E+0 1.541587E+0 2.786996E+0 1.111111E-8 2.191840E+0 1.541590E+0 2.786997E+0 1.161616E-8 2.191842E+0 1.541594E+0 2.786998E+0 1.212121E-8 2.191845E+0 1.541597E+0 2.786999E+0 1.262626E-8 2.191847E+0 1.541600E+0 2.787000E+0 1.313131E-8 2.191849E+0 1.541603E+0 2.787000E+0 1.363636E-8 2.191851E+0 1.541605E+0 2.787001E+0 1.414141E-8 2.191852E+0 1.541607E+0 2.787001E+0 1.464646E-8 2.191853E+0 1.541609E+0 2.787001E+0 1.515152E-8 2.191854E+0 1.541611E+0 2.787001E+0 1.565657E-8 2.191855E+0 1.541613E+0 2.787001E+0 1.616162E-8 2.191856E+0 1.541615E+0 2.787002E+0 1.666667E-8 2.191857E+0 1.541616E+0 2.787002E+0 1.717172E-8 2.191858E+0 1.541618E+0 2.787002E+0 1.767677E-8 2.191858E+0 1.541619E+0 2.787002E+0 1.818182E-8 2.191859E+0 1.541620E+0 2.787002E+0 1.868687E-8 2.191859E+0 1.541622E+0 2.787002E+0 1.919192E-8 2.191860E+0 1.541623E+0 2.787002E+0 1.969697E-8 2.191860E+0 1.541624E+0 2.787002E+0 2.020202E-8 2.191860E+0 1.541625E+0 2.787002E+0 2.070707E-8 2.191861E+0 1.541625E+0 2.787002E+0 2.121212E-8 2.191861E+0 1.541626E+0 2.787002E+0 2.171717E-8 2.191861E+0 1.541627E+0 2.787002E+0 2.222222E-8 2.191861E+0 1.541628E+0 2.787002E+0 2.272727E-8 2.191861E+0 1.541628E+0 2.787002E+0 2.323232E-8 2.191861E+0 1.541629E+0 2.787002E+0 2.373737E-8 2.191862E+0 1.541629E+0 2.787002E+0 2.424242E-8 2.191862E+0 1.541630E+0 2.787002E+0 2.474747E-8 2.191862E+0 1.541630E+0 2.787002E+0 2.525253E-8 2.191862E+0 1.541631E+0 2.787002E+0 2.575758E-8 2.191862E+0 1.541631E+0 2.787002E+0 2.626263E-8 2.191862E+0 1.541631E+0 2.787002E+0 2.676768E-8 2.191862E+0 1.541632E+0 2.787002E+0 2.727273E-8 2.191862E+0 1.541632E+0 2.787002E+0 2.777778E-8 2.191862E+0 1.541632E+0 2.787002E+0 2.828283E-8 2.191862E+0 1.541632E+0 2.787002E+0 2.878788E-8 2.191862E+0 1.541633E+0 2.787002E+0 2.929293E-8 2.191862E+0 1.541633E+0 2.787002E+0 2.979798E-8 2.191862E+0 1.541633E+0 2.787002E+0 3.030303E-8 2.191862E+0 1.541633E+0 2.787002E+0 3.080808E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.131313E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.181818E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.232323E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.282828E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.333333E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.383838E-8 2.191862E+0 1.541634E+0 2.787002E+0 3.434343E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.484848E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.535354E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.585859E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.636364E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.686869E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.737374E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.787879E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.838384E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.888889E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.939394E-8 2.191863E+0 1.541635E+0 2.787002E+0 3.989899E-8 2.191863E+0 1.541635E+0 2.787002E+0 4.040404E-8 2.191863E+0 1.541635E+0 2.787002E+0 4.090909E-8 2.191863E+0 1.541635E+0 2.787002E+0 4.141414E-8 2.191863E+0 1.541635E+0 2.787002E+0 4.191919E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.242424E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.292929E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.343434E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.393939E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.444444E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.494949E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.545455E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.595960E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.646465E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.696970E-8 2.191863E+0 1.541636E+0 2.787002E+0 4.747475E-8 2.191862E+0 1.541636E+0 2.787002E+0 4.797980E-8 2.191862E+0 1.541636E+0 2.787002E+0 4.848485E-8 2.191862E+0 1.541636E+0 2.787002E+0 4.898990E-8 2.191862E+0 1.541636E+0 2.787002E+0 4.949495E-8 2.191862E+0 1.541636E+0 2.787002E+0 5.000000E-8 2.191862E+0 1.541636E+0 2.787002E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 1.149330E+0 1.433238E+0 8.618188E-1 5.050505E-10 1.311142E+0 1.553830E+0 9.816627E-1 1.010101E-9 1.681551E+0 1.811754E+0 1.391377E+0 1.515152E-9 2.111196E+0 2.066217E+0 2.067505E+0 2.020202E-9 2.431637E+0 2.244076E+0 2.618460E+0 2.525253E-9 2.488927E+0 2.284648E+0 2.692603E+0 3.030303E-9 2.491280E+0 2.288650E+0 2.693699E+0 3.535354E-9 2.500113E+0 2.299875E+0 2.700125E+0 4.040404E-9 2.499989E+0 2.300057E+0 2.699964E+0 4.545455E-9 2.499963E+0 2.299972E+0 2.699968E+0 5.050505E-9 2.499970E+0 2.299977E+0 2.699975E+0 5.555556E-9 2.499974E+0 2.299979E+0 2.699980E+0 6.060606E-9 2.499977E+0 2.299980E+0 2.699984E+0 6.565657E-9 2.499980E+0 2.299982E+0 2.699987E+0 7.070707E-9 2.499982E+0 2.299983E+0 2.699990E+0 7.575758E-9 2.499984E+0 2.299984E+0 2.699992E+0 8.080808E-9 2.499986E+0 2.299986E+0 2.699994E+0 8.585859E-9 2.499988E+0 2.299987E+0 2.699995E+0 9.090909E-9 2.499989E+0 2.299988E+0 2.699996E+0 9.595960E-9 2.499991E+0 2.299989E+0 2.699997E+0 1.010101E-8 2.499992E+0 2.299989E+0 2.699997E+0 1.060606E-8 2.499993E+0 2.299990E+0 2.699998E+0 1.111111E-8 2.499994E+0 2.299991E+0 2.699998E+0 1.161616E-8 2.499994E+0 2.299992E+0 2.699999E+0 1.212121E-8 2.499995E+0 2.299992E+0 2.699999E+0 1.262626E-8 2.499996E+0 2.299993E+0 2.699999E+0 1.313131E-8 2.499996E+0 2.299993E+0 2.699999E+0 1.363636E-8 2.499997E+0 2.299994E+0 2.699999E+0 1.414141E-8 2.499997E+0 2.299994E+0 2.700000E+0 1.464646E-8 2.499997E+0 2.299995E+0 2.700000E+0 1.515152E-8 2.499998E+0 2.299995E+0 2.700000E+0 1.565657E-8 2.499998E+0 2.299995E+0 2.700000E+0 1.616162E-8 2.499998E+0 2.299996E+0 2.700000E+0 1.666667E-8 2.499998E+0 2.299996E+0 2.700000E+0 1.717172E-8 2.499999E+0 2.299996E+0 2.700000E+0 1.767677E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.818182E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.868687E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.919192E-8 2.499999E+0 2.299997E+0 2.700000E+0 1.969697E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.020202E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.070707E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.121212E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.171717E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.222222E-8 2.500000E+0 2.299998E+0 2.700000E+0 2.272727E-8 2.500000E+0 2.299998E+0 2.700000E+0 2.323232E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.373737E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.424242E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.474747E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.525253E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.575758E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.626263E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.676768E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.727273E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.777778E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.828283E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.878788E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.929293E-8 2.500000E+0 2.299999E+0 2.700000E+0 2.979798E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.030303E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.080808E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.131313E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.181818E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.282828E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.333333E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.383838E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.484848E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.535354E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.585859E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.686869E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.737374E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.787879E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.888889E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.939394E-8 2.500000E+0 2.300000E+0 2.700000E+0 3.989899E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.090909E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.141414E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.191919E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.292929E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.343434E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.393939E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.494949E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.595960E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.696970E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.797980E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.898990E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.949495E-8 2.500000E+0 2.300000E+0 2.700000E+0 5.000000E-8 2.500000E+0 2.300000E+0 2.700000E+0 | [Ramp] R_load=50 dV/dt_r 1.315E+0/7.879E-10 9.250E-1/8.984E-10 1.672E+0/6.628E-10 dV/dt_f 1.236E+0/9.475E-10 8.626E-1/1.042E-9 1.560E+0/7.692E-10 | |[End SZU_output | |====================================================================== [End]