|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZU04L6 | TinyLogic(tm) UHS Unbuffered INVERTER | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7szu04l6_165.ibs | [File Rev] 1.0 | [Date] Oct 21, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 1.65 to 1.95 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7szu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc SZU_input 13m 0.44n 0.31p 2 a SZU_input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y SZU_output 13m 0.46n 0.32p 5 nc SZU_input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SZU_input Model_type Input Vinh=1.6575 Vinl=0.2475 C_comp 1.8p 1.8p 1.8p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.534182E-1 -5.766593E-1 -5.295834E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978924E-10 -3.632604E-9 -2.787513E-11 2.220446E-16 8.864624E-25 3.730691E-20 7.720780E-27 1.000000E-1 1.690629E-11 1.639039E-10 2.819713E-12 2.000000E-1 2.052885E-11 1.774989E-10 5.436997E-12 3.000000E-1 2.364116E-11 1.846839E-10 8.047140E-12 4.000000E-1 2.665814E-11 1.908011E-10 1.065602E-11 5.000000E-1 2.964106E-11 1.965451E-10 1.326443E-11 6.000000E-1 3.260857E-11 2.021114E-10 1.587247E-11 7.000000E-1 3.556817E-11 2.075800E-10 1.848081E-11 8.000000E-1 3.852404E-11 2.129905E-10 2.108882E-11 9.000000E-1 4.147765E-11 2.183657E-10 2.369704E-11 1.000000E+0 4.443038E-11 2.237194E-10 2.630514E-11 1.100000E+0 4.738348E-11 2.290607E-10 2.891323E-11 1.200000E+0 5.033731E-11 2.343960E-10 3.152171E-11 1.300000E+0 5.329301E-11 2.397289E-10 3.413031E-11 1.400000E+0 5.624971E-11 2.450640E-10 3.673831E-11 1.500000E+0 5.920775E-11 2.504024E-10 3.934686E-11 1.600000E+0 6.216798E-11 2.557461E-10 4.195555E-11 1.700000E+0 6.513032E-11 2.610981E-10 4.456430E-11 1.800000E+0 6.809433E-11 2.664581E-10 4.717303E-11 | [POWER Clamp] 0.0 6.809429E-11 2.584212E-10 5.108632E-11 -10.000000E-2 7.106105E-11 2.637772E-10 5.369511E-11 -2.000000E-1 7.403068E-11 2.691419E-10 5.630502E-11 -3.000000E-1 7.700205E-11 2.745172E-10 5.891401E-11 -4.000000E-1 7.997580E-11 2.799032E-10 6.152286E-11 -5.000000E-1 8.295311E-11 2.853018E-10 6.413181E-11 -6.000000E-1 8.593315E-11 2.907144E-10 6.674167E-11 -7.000000E-1 8.891674E-11 2.961416E-10 6.935141E-11 -8.000000E-1 9.190342E-11 3.015875E-10 7.196104E-11 -9.000000E-1 9.489476E-11 3.070536E-10 7.457052E-11 -10.000000E-1 9.788962E-11 3.125422E-10 7.718225E-11 -1.100000E+0 1.008902E-10 3.180603E-10 7.979237E-11 -1.200000E+0 1.038953E-10 3.236115E-10 8.240197E-11 -1.300000E+0 1.069095E-10 3.292016E-10 8.501374E-11 -1.400000E+0 1.099307E-10 3.348387E-10 8.762353E-11 -1.500000E+0 1.129597E-10 3.405302E-10 9.023550E-11 -1.600000E+0 1.160014E-10 3.462878E-10 9.284657E-11 -1.700000E+0 1.190532E-10 3.521192E-10 9.545824E-11 -1.800000E+0 1.221175E-10 3.580392E-10 9.807018E-11 | |[End SZU_input | |====================================================================== | [Model] SZU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.201006E-1 9.983194E-1 8.405572E-1 -1.700000E+0 8.234225E-1 9.018861E-1 7.435550E-1 -1.600000E+0 7.271283E-1 8.058187E-1 6.469562E-1 -1.500000E+0 6.313249E-1 7.102061E-1 5.508958E-1 -1.400000E+0 5.361714E-1 6.151736E-1 4.555905E-1 -1.300000E+0 4.419165E-1 5.209056E-1 3.614155E-1 -1.200000E+0 3.489794E-1 4.276873E-1 2.691031E-1 -1.100000E+0 2.581439E-1 3.359927E-1 1.803602E-1 -10.000000E-1 1.711931E-1 2.466868E-1 1.011077E-1 -9.000000E-1 9.284558E-2 1.616503E-1 5.448514E-2 -8.000000E-1 3.933561E-2 8.544314E-2 4.500547E-2 -7.000000E-1 2.523467E-2 3.150781E-2 3.907111E-2 -6.000000E-1 2.087980E-2 1.417339E-2 3.323148E-2 -5.000000E-1 1.701592E-2 1.052329E-2 2.741760E-2 -4.000000E-1 1.326878E-2 8.064297E-3 2.165356E-2 -3.000000E-1 9.654641E-3 5.785862E-3 1.597669E-2 -2.000000E-1 6.208163E-3 3.662201E-3 1.043364E-2 -10.000000E-2 2.972193E-3 1.721174E-3 5.083054E-3 0.0 3.162156E-10 5.877604E-10 5.168514E-10 1.000000E-1 -2.635794E-3 -1.477628E-3 -4.603876E-3 2.000000E-1 -4.907358E-3 -2.718699E-3 -8.587190E-3 3.000000E-1 -6.819731E-3 -3.726066E-3 -1.196462E-2 4.000000E-1 -8.381121E-3 -4.505981E-3 -1.475185E-2 5.000000E-1 -9.607004E-3 -5.073136E-3 -1.696884E-2 6.000000E-1 -1.052824E-2 -5.459488E-3 -1.865389E-2 7.000000E-1 -1.119891E-2 -5.716490E-3 -1.988617E-2 8.000000E-1 -1.168814E-2 -5.896077E-3 -2.077956E-2 9.000000E-1 -1.205702E-2 -6.032049E-3 -2.144245E-2 1.000000E+0 -1.234712E-2 -6.141857E-3 -2.195348E-2 1.100000E+0 -1.258400E-2 -6.234417E-3 -2.236338E-2 1.200000E+0 -1.278347E-2 -6.314719E-3 -2.270399E-2 1.300000E+0 -1.295563E-2 -6.385847E-3 -2.299563E-2 1.400000E+0 -1.310727E-2 -6.449859E-3 -2.325157E-2 1.500000E+0 -1.324308E-2 -6.508206E-3 -2.348081E-2 1.600000E+0 -1.336642E-2 -6.561953E-3 -2.368959E-2 1.700000E+0 -1.347977E-2 -6.611906E-3 -2.388237E-2 1.800000E+0 -1.358497E-2 -6.658717E-3 -2.406242E-2 1.900000E+0 -1.368347E-2 -6.703330E-3 -2.423218E-2 2.000000E+0 -1.377640E-2 -6.751352E-3 -2.439351E-2 2.100000E+0 -1.386555E-2 -6.838137E-3 -2.454784E-2 2.200000E+0 -1.396563E-2 -7.119114E-3 -2.469635E-2 2.300000E+0 -1.420020E-2 -8.291654E-3 -2.484176E-2 2.400000E+0 -1.497923E-2 -1.657023E-2 -2.502417E-2 2.500000E+0 -1.665861E-2 -6.023880E-2 -2.563508E-2 2.600000E+0 -2.100959E-2 -1.457199E-1 -2.787619E-2 2.700000E+0 -5.079065E-2 -2.507635E-1 -3.155924E-2 2.800000E+0 -1.333908E-1 -3.645680E-1 -3.608403E-2 2.900000E+0 -2.418771E-1 -4.830342E-1 -5.071843E-2 3.000000E+0 -3.603447E-1 -6.043327E-1 -1.239351E-1 3.100000E+0 -4.836612E-1 -7.275156E-1 -2.359205E-1 3.200000E+0 -6.097754E-1 -8.520358E-1 -3.598101E-1 3.300000E+0 -7.376898E-1 -9.775511E-1 -4.887118E-1 3.400000E+0 -8.668608E-1 -1.103834E+0 -6.202964E-1 3.500000E+0 -9.969492E-1 -1.230727E+0 -7.535502E-1 3.600000E+0 -1.127738E+0 -1.358114E+0 -8.879268E-1 | [Pulldown] -1.800000E+0 -1.113907E+0 -1.160798E+0 -1.065631E+0 -1.700000E+0 -9.833312E-1 -1.034320E+0 -9.304687E-1 -1.600000E+0 -8.535007E-1 -9.085478E-1 -7.960826E-1 -1.500000E+0 -7.246537E-1 -7.836813E-1 -6.627684E-1 -1.400000E+0 -5.971698E-1 -6.600144E-1 -5.310398E-1 -1.300000E+0 -4.716681E-1 -5.380070E-1 -4.018370E-1 -1.200000E+0 -3.493168E-1 -4.184301E-1 -2.772800E-1 -1.100000E+0 -2.326062E-1 -3.027084E-1 -1.632662E-1 -1.000000E+0 -1.280045E-1 -1.938407E-1 -7.928340E-2 -9.000000E-1 -5.433832E-2 -9.924464E-2 -5.076359E-2 -8.000000E-1 -3.055677E-2 -3.724483E-2 -4.320177E-2 -7.000000E-1 -2.491690E-2 -1.834046E-2 -3.655044E-2 -6.000000E-1 -2.078404E-2 -1.414263E-2 -3.012420E-2 -5.000000E-1 -1.704602E-2 -1.152439E-2 -2.475131E-2 -4.000000E-1 -1.356046E-2 -9.101683E-3 -1.987649E-2 -3.000000E-1 -1.012383E-2 -6.728795E-3 -1.498230E-2 -2.000000E-1 -6.692831E-3 -4.397252E-3 -1.001555E-2 -1.000000E-1 -3.301269E-3 -2.138358E-3 -5.007003E-3 2.220446E-16 -9.362118E-11 -9.924031E-11 -1.047444E-10 1.000000E-1 3.027222E-3 1.905602E-3 4.710680E-3 2.000000E-1 5.639514E-3 3.507098E-3 8.864686E-3 3.000000E-1 7.841689E-3 4.809565E-3 1.246345E-2 4.000000E-1 9.639876E-3 5.819939E-3 1.550931E-2 5.000000E-1 1.104327E-2 6.550655E-3 1.800536E-2 6.000000E-1 1.206983E-2 7.030273E-3 1.995628E-2 7.000000E-1 1.276153E-2 7.318763E-3 2.137662E-2 8.000000E-1 1.319945E-2 7.493130E-3 2.232327E-2 9.000000E-1 1.347868E-2 7.608015E-3 2.292059E-2 1.000000E+0 1.366745E-2 7.690595E-3 2.330412E-2 1.100000E+0 1.380366E-2 7.753830E-3 2.356523E-2 1.200000E+0 1.390745E-2 7.804495E-3 2.375447E-2 1.300000E+0 1.399006E-2 7.846487E-3 2.389920E-2 1.400000E+0 1.405811E-2 7.882227E-3 2.401483E-2 1.500000E+0 1.411576E-2 7.913301E-3 2.411052E-2 1.600000E+0 1.416571E-2 7.940797E-3 2.419200E-2 1.700000E+0 1.420982E-2 7.965489E-3 2.426303E-2 1.800000E+0 1.424938E-2 7.987941E-3 2.432614E-2 1.900000E+0 1.428535E-2 8.008603E-3 2.438314E-2 2.000000E+0 1.431842E-2 8.028474E-3 2.443530E-2 2.100000E+0 1.434912E-2 8.063154E-3 2.448358E-2 2.200000E+0 1.437790E-2 8.457587E-3 2.452871E-2 2.300000E+0 1.440627E-2 1.533940E-2 2.457122E-2 2.400000E+0 1.446723E-2 5.541379E-2 2.461157E-2 2.500000E+0 1.560276E-2 1.260995E-1 2.465055E-2 2.600000E+0 3.593722E-2 2.089099E-1 2.469905E-2 2.700000E+0 9.915074E-2 2.971256E-1 2.489536E-2 2.800000E+0 1.809135E-1 3.881919E-1 2.920380E-2 2.900000E+0 2.694297E-1 4.810129E-1 7.497135E-2 3.000000E+0 3.610818E-1 5.750132E-1 1.546010E-1 3.100000E+0 4.545392E-1 6.698569E-1 2.435705E-1 3.200000E+0 5.491591E-1 7.653321E-1 3.360401E-1 3.300000E+0 6.445862E-1 8.612968E-1 4.303380E-1 3.400000E+0 7.406051E-1 9.576517E-1 5.257471E-1 3.500000E+0 8.370758E-1 1.054325E+0 6.218997E-1 3.600000E+0 9.339027E-1 1.151262E+0 7.185843E-1 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-10 1.811965E+0 1.663886E+0 1.959294E+0 1.010101E-9 1.813160E+0 1.665519E+0 1.959882E+0 1.515152E-9 1.795792E+0 1.659282E+0 1.909655E+0 2.020202E-9 1.687536E+0 1.607942E+0 1.690058E+0 2.525253E-9 1.495026E+0 1.502518E+0 1.357498E+0 3.030303E-9 1.252023E+0 1.356968E+0 9.872947E-1 3.535354E-9 1.130491E+0 1.274973E+0 8.408386E-1 4.040404E-9 1.108943E+0 1.258618E+0 8.236126E-1 4.545455E-9 1.108943E+0 1.258231E+0 8.248815E-1 5.050505E-9 1.109325E+0 1.258504E+0 8.251413E-1 5.555556E-9 1.109348E+0 1.258535E+0 8.251132E-1 6.060606E-9 1.109337E+0 1.258532E+0 8.250921E-1 6.565657E-9 1.109330E+0 1.258529E+0 8.250781E-1 7.070707E-9 1.109324E+0 1.258527E+0 8.250667E-1 7.575758E-9 1.109319E+0 1.258526E+0 8.250573E-1 8.080808E-9 1.109315E+0 1.258524E+0 8.250496E-1 8.585859E-9 1.109311E+0 1.258523E+0 8.250434E-1 9.090909E-9 1.109307E+0 1.258521E+0 8.250382E-1 9.595960E-9 1.109304E+0 1.258520E+0 8.250341E-1 1.010101E-8 1.109301E+0 1.258519E+0 8.250307E-1 1.060606E-8 1.109298E+0 1.258518E+0 8.250280E-1 1.111111E-8 1.109296E+0 1.258517E+0 8.250257E-1 1.161616E-8 1.109294E+0 1.258516E+0 8.250239E-1 1.212121E-8 1.109292E+0 1.258515E+0 8.250225E-1 1.262626E-8 1.109291E+0 1.258514E+0 8.250213E-1 1.313131E-8 1.109289E+0 1.258513E+0 8.250203E-1 1.363636E-8 1.109288E+0 1.258513E+0 8.250195E-1 1.414141E-8 1.109287E+0 1.258512E+0 8.250189E-1 1.464646E-8 1.109286E+0 1.258511E+0 8.250183E-1 1.515152E-8 1.109285E+0 1.258511E+0 8.250179E-1 1.565657E-8 1.109284E+0 1.258510E+0 8.250176E-1 1.616162E-8 1.109284E+0 1.258510E+0 8.250173E-1 1.666667E-8 1.109283E+0 1.258509E+0 8.250171E-1 1.717172E-8 1.109283E+0 1.258509E+0 8.250169E-1 1.767677E-8 1.109282E+0 1.258509E+0 8.250168E-1 1.818182E-8 1.109282E+0 1.258508E+0 8.250166E-1 1.868687E-8 1.109281E+0 1.258508E+0 8.250165E-1 1.919192E-8 1.109281E+0 1.258507E+0 8.250165E-1 1.969697E-8 1.109281E+0 1.258507E+0 8.250164E-1 2.020202E-8 1.109280E+0 1.258507E+0 8.250163E-1 2.070707E-8 1.109280E+0 1.258507E+0 8.250163E-1 2.121212E-8 1.109280E+0 1.258506E+0 8.250163E-1 2.171717E-8 1.109280E+0 1.258506E+0 8.250162E-1 2.222222E-8 1.109279E+0 1.258506E+0 8.250162E-1 2.272727E-8 1.109279E+0 1.258506E+0 8.250162E-1 2.323232E-8 1.109279E+0 1.258506E+0 8.250162E-1 2.373737E-8 1.109279E+0 1.258505E+0 8.250162E-1 2.424242E-8 1.109279E+0 1.258505E+0 8.250162E-1 2.474747E-8 1.109279E+0 1.258505E+0 8.250162E-1 2.525253E-8 1.109279E+0 1.258505E+0 8.250161E-1 2.575758E-8 1.109279E+0 1.258505E+0 8.250161E-1 2.626263E-8 1.109279E+0 1.258505E+0 8.250161E-1 2.676768E-8 1.109279E+0 1.258505E+0 8.250161E-1 2.727273E-8 1.109279E+0 1.258505E+0 8.250161E-1 2.777778E-8 1.109279E+0 1.258504E+0 8.250161E-1 2.828283E-8 1.109279E+0 1.258504E+0 8.250161E-1 2.878788E-8 1.109279E+0 1.258504E+0 8.250161E-1 2.929293E-8 1.109279E+0 1.258504E+0 8.250161E-1 2.979798E-8 1.109279E+0 1.258504E+0 8.250161E-1 3.030303E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.080808E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.131313E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.181818E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.232323E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.282828E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.333333E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.383838E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.434343E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.484848E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.535354E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.585859E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.636364E-8 1.109278E+0 1.258504E+0 8.250161E-1 3.686869E-8 1.109278E+0 1.258503E+0 8.250161E-1 3.737374E-8 1.109278E+0 1.258503E+0 8.250161E-1 3.787879E-8 1.109278E+0 1.258503E+0 8.250161E-1 3.838384E-8 1.109278E+0 1.258503E+0 8.250161E-1 3.888889E-8 1.109278E+0 1.258503E+0 8.250161E-1 3.939394E-8 1.109278E+0 1.258503E+0 8.250161E-1 3.989899E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.040404E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.090909E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.141414E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.191919E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.242424E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.292929E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.343434E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.393939E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.444444E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.494949E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.545455E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.595960E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.646465E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.696970E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.747475E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.797980E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.848485E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.898990E-8 1.109278E+0 1.258503E+0 8.250161E-1 4.949495E-8 1.109278E+0 1.258503E+0 8.250161E-1 5.000000E-8 1.109278E+0 1.258503E+0 8.250161E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 6.357833E-1 3.202771E-1 1.067086E+0 5.050505E-10 4.819105E-1 2.394157E-1 8.311448E-1 1.010101E-9 2.283457E-1 1.042852E-1 4.290536E-1 1.515152E-9 5.550641E-2 2.864896E-2 9.276225E-2 2.020202E-9 7.055697E-3 8.022253E-3 3.578516E-3 2.525253E-9 5.298864E-3 6.042309E-3 4.442124E-3 3.030303E-9 4.379884E-3 5.052269E-3 3.561111E-3 3.535354E-9 2.594691E-4 4.662865E-4 1.441618E-4 4.040404E-9 -4.299583E-6 -3.547153E-5 2.412894E-5 4.545455E-9 3.473558E-5 1.517054E-5 4.206972E-5 5.050505E-9 3.354395E-5 2.120508E-5 3.566671E-5 5.555556E-9 2.976132E-5 1.930484E-5 2.936124E-5 6.060606E-9 2.675322E-5 1.802306E-5 2.431128E-5 6.565657E-9 2.406223E-5 1.691391E-5 2.012287E-5 7.070707E-9 2.162648E-5 1.586481E-5 1.663489E-5 7.575758E-9 1.943362E-5 1.487894E-5 1.375069E-5 8.080808E-9 1.745373E-5 1.395172E-5 1.135284E-5 8.585859E-9 1.567537E-5 1.308222E-5 9.377350E-6 9.090909E-9 1.407021E-5 1.226434E-5 7.735194E-6 9.595960E-9 1.263121E-5 1.149806E-5 6.386320E-6 1.010101E-8 1.133254E-5 1.077720E-5 5.264696E-6 1.060606E-8 1.017011E-5 1.010235E-5 4.345446E-6 1.111111E-8 9.121816E-6 9.467712E-6 3.581607E-6 1.161616E-8 8.183353E-6 8.873467E-6 2.955069E-6 1.212121E-8 7.338221E-6 8.315074E-6 2.435490E-6 1.262626E-8 6.581406E-6 7.792099E-6 2.008858E-6 1.313131E-8 5.900744E-6 7.301041E-6 1.655707E-6 1.363636E-8 5.290951E-6 6.841005E-6 1.365382E-6 1.414141E-8 4.743184E-6 6.409357E-6 1.125480E-6 1.464646E-8 4.252194E-6 6.004853E-6 9.279965E-7 1.515152E-8 3.811653E-6 5.625574E-6 7.650869E-7 1.565657E-8 3.416540E-6 5.270028E-6 6.307958E-7 1.616162E-8 3.062415E-6 4.936879E-6 3.682762E-7 1.666667E-8 2.744598E-6 4.624463E-6 0.0 1.717172E-8 2.460054E-6 4.331921E-6 0.0 1.767677E-8 2.204504E-6 4.057478E-6 0.0 1.818182E-8 1.975942E-6 3.800659E-6 0.0 1.868687E-8 1.770517E-6 3.559633E-6 0.0 1.919192E-8 1.586972E-6 3.334226E-6 0.0 1.969697E-8 1.421879E-6 3.122592E-6 0.0 2.020202E-8 1.274515E-6 2.924795E-6 0.0 2.070707E-8 1.141937E-6 2.739067E-6 0.0 2.121212E-8 1.023565E-6 2.565463E-6 0.0 2.171717E-8 9.171397E-7 2.402521E-6 0.0 2.222222E-8 8.220441E-7 2.250149E-6 0.0 2.272727E-8 7.366228E-7 2.107219E-6 0.0 2.323232E-8 6.602340E-7 1.973500E-6 0.0 2.373737E-8 5.916785E-7 1.848139E-6 0.0 2.424242E-8 5.303220E-7 1.730804E-6 0.0 2.474747E-8 -9.153945E-20 1.620864E-6 0.0 2.525253E-8 0.0 1.517915E-6 0.0 2.575758E-8 0.0 1.421509E-6 0.0 2.626263E-8 0.0 1.331190E-6 0.0 2.676768E-8 0.0 1.246659E-6 0.0 2.727273E-8 0.0 1.167427E-6 0.0 2.777778E-8 0.0 1.093315E-6 0.0 2.828283E-8 0.0 1.023813E-6 0.0 2.878788E-8 0.0 9.588384E-7 0.0 2.929293E-8 0.0 8.978764E-7 0.0 2.979798E-8 0.0 8.409162E-7 0.0 3.030303E-8 0.0 7.874550E-7 0.0 3.080808E-8 0.0 7.375156E-7 0.0 3.131313E-8 0.0 6.906511E-7 0.0 3.181818E-8 0.0 6.468522E-7 0.0 3.232323E-8 0.0 6.057723E-7 0.0 3.282828E-8 0.0 5.673603E-7 0.0 3.333333E-8 0.0 5.313523E-7 0.0 3.383838E-8 0.0 1.560872E-7 0.0 3.434343E-8 0.0 0.0 0.0 3.484848E-8 0.0 0.0 0.0 3.535354E-8 0.0 0.0 0.0 3.585859E-8 0.0 0.0 0.0 3.636364E-8 0.0 0.0 0.0 3.686869E-8 0.0 0.0 0.0 3.737374E-8 0.0 0.0 0.0 3.787879E-8 0.0 0.0 0.0 3.838384E-8 0.0 0.0 0.0 3.888889E-8 0.0 0.0 0.0 3.939394E-8 0.0 0.0 0.0 3.989899E-8 0.0 0.0 0.0 4.040404E-8 0.0 0.0 0.0 4.090909E-8 0.0 0.0 0.0 4.141414E-8 0.0 0.0 0.0 4.191919E-8 0.0 0.0 0.0 4.242424E-8 0.0 0.0 0.0 4.292929E-8 0.0 0.0 0.0 4.343434E-8 0.0 0.0 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -5.424492E-3 -5.885871E-3 -4.616119E-3 1.010101E-9 -6.044644E-3 -6.662988E-3 -4.998655E-3 1.515152E-9 -5.045841E-3 -7.585383E-3 9.362436E-4 2.020202E-9 5.344113E-2 8.361023E-3 1.437088E-1 2.525253E-9 2.433113E-1 9.075076E-2 5.013032E-1 3.030303E-9 5.116745E-1 2.345589E-1 9.248020E-1 3.535354E-9 6.221520E-1 3.078011E-1 1.058192E+0 4.040404E-9 6.362936E-1 3.201109E-1 1.068177E+0 4.545455E-9 6.359254E-1 3.204398E-1 1.067033E+0 5.050505E-9 6.356857E-1 3.202535E-1 1.066929E+0 5.555556E-9 6.356856E-1 3.202296E-1 1.066970E+0 6.060606E-9 6.356997E-1 3.202331E-1 1.066995E+0 6.565657E-9 6.357098E-1 3.202366E-1 1.067013E+0 7.070707E-9 6.357183E-1 3.202394E-1 1.067027E+0 7.575758E-9 6.357258E-1 3.202420E-1 1.067039E+0 8.080808E-9 6.357325E-1 3.202444E-1 1.067048E+0 8.585859E-9 6.357383E-1 3.202467E-1 1.067055E+0 9.090909E-9 6.357435E-1 3.202488E-1 1.067061E+0 9.595960E-9 6.357480E-1 3.202507E-1 1.067066E+0 1.010101E-8 6.357520E-1 3.202525E-1 1.067070E+0 1.060606E-8 6.357556E-1 3.202542E-1 1.067073E+0 1.111111E-8 6.357587E-1 3.202558E-1 1.067076E+0 1.161616E-8 6.357615E-1 3.202572E-1 1.067078E+0 1.212121E-8 6.357640E-1 3.202586E-1 1.067080E+0 1.262626E-8 6.357662E-1 3.202598E-1 1.067081E+0 1.313131E-8 6.357681E-1 3.202610E-1 1.067082E+0 1.363636E-8 6.357698E-1 3.202621E-1 1.067083E+0 1.414141E-8 6.357714E-1 3.202631E-1 1.067083E+0 1.464646E-8 6.357727E-1 3.202641E-1 1.067084E+0 1.515152E-8 6.357739E-1 3.202649E-1 1.067084E+0 1.565657E-8 6.357750E-1 3.202658E-1 1.067085E+0 1.616162E-8 6.357759E-1 3.202665E-1 1.067085E+0 1.666667E-8 6.357768E-1 3.202672E-1 1.067085E+0 1.717172E-8 6.357775E-1 3.202679E-1 1.067086E+0 1.767677E-8 6.357782E-1 3.202685E-1 1.067086E+0 1.818182E-8 6.357788E-1 3.202691E-1 1.067086E+0 1.868687E-8 6.357793E-1 3.202696E-1 1.067086E+0 1.919192E-8 6.357797E-1 3.202702E-1 1.067086E+0 1.969697E-8 6.357802E-1 3.202706E-1 1.067086E+0 2.020202E-8 6.357805E-1 3.202711E-1 1.067086E+0 2.070707E-8 6.357808E-1 3.202715E-1 1.067086E+0 2.121212E-8 6.357811E-1 3.202718E-1 1.067086E+0 2.171717E-8 6.357814E-1 3.202722E-1 1.067086E+0 2.222222E-8 6.357816E-1 3.202725E-1 1.067086E+0 2.272727E-8 6.357818E-1 3.202728E-1 1.067086E+0 2.323232E-8 6.357820E-1 3.202731E-1 1.067086E+0 2.373737E-8 6.357822E-1 3.202734E-1 1.067086E+0 2.424242E-8 6.357823E-1 3.202736E-1 1.067086E+0 2.474747E-8 6.357824E-1 3.202739E-1 1.067086E+0 2.525253E-8 6.357825E-1 3.202741E-1 1.067086E+0 2.575758E-8 6.357826E-1 3.202743E-1 1.067086E+0 2.626263E-8 6.357827E-1 3.202745E-1 1.067086E+0 2.676768E-8 6.357828E-1 3.202747E-1 1.067086E+0 2.727273E-8 6.357829E-1 3.202748E-1 1.067086E+0 2.777778E-8 6.357829E-1 3.202750E-1 1.067086E+0 2.828283E-8 6.357830E-1 3.202751E-1 1.067086E+0 2.878788E-8 6.357830E-1 3.202753E-1 1.067086E+0 2.929293E-8 6.357831E-1 3.202754E-1 1.067086E+0 2.979798E-8 6.357831E-1 3.202755E-1 1.067086E+0 3.030303E-8 6.357831E-1 3.202756E-1 1.067086E+0 3.080808E-8 6.357832E-1 3.202757E-1 1.067086E+0 3.131313E-8 6.357832E-1 3.202758E-1 1.067086E+0 3.181818E-8 6.357832E-1 3.202759E-1 1.067086E+0 3.232323E-8 6.357832E-1 3.202760E-1 1.067086E+0 3.282828E-8 6.357833E-1 3.202760E-1 1.067086E+0 3.333333E-8 6.357833E-1 3.202761E-1 1.067086E+0 3.383838E-8 6.357833E-1 3.202762E-1 1.067086E+0 3.434343E-8 6.357833E-1 3.202762E-1 1.067086E+0 3.484848E-8 6.357833E-1 3.202763E-1 1.067086E+0 3.535354E-8 6.357833E-1 3.202764E-1 1.067086E+0 3.585859E-8 6.357833E-1 3.202764E-1 1.067086E+0 3.636364E-8 6.357833E-1 3.202765E-1 1.067086E+0 3.686869E-8 6.357833E-1 3.202765E-1 1.067086E+0 3.737374E-8 6.357833E-1 3.202765E-1 1.067086E+0 3.787879E-8 6.357833E-1 3.202766E-1 1.067086E+0 3.838384E-8 6.357833E-1 3.202766E-1 1.067086E+0 3.888889E-8 6.357834E-1 3.202767E-1 1.067086E+0 3.939394E-8 6.357834E-1 3.202767E-1 1.067086E+0 3.989899E-8 6.357834E-1 3.202767E-1 1.067086E+0 4.040404E-8 6.357834E-1 3.202767E-1 1.067086E+0 4.090909E-8 6.357834E-1 3.202768E-1 1.067086E+0 4.141414E-8 6.357834E-1 3.202768E-1 1.067086E+0 4.191919E-8 6.357834E-1 3.202768E-1 1.067086E+0 4.242424E-8 6.357834E-1 3.202768E-1 1.067086E+0 4.292929E-8 6.357834E-1 3.202768E-1 1.067086E+0 4.343434E-8 6.357834E-1 3.202769E-1 1.067086E+0 4.393939E-8 6.357834E-1 3.202769E-1 1.067086E+0 4.444444E-8 6.357834E-1 3.202769E-1 1.067086E+0 4.494949E-8 6.357834E-1 3.202769E-1 1.067086E+0 4.545455E-8 6.357834E-1 3.202769E-1 1.067086E+0 4.595960E-8 6.357834E-1 3.202769E-1 1.067086E+0 4.646465E-8 6.357834E-1 3.202770E-1 1.067086E+0 4.696970E-8 6.357834E-1 3.202770E-1 1.067086E+0 4.747475E-8 6.357834E-1 3.202770E-1 1.067086E+0 4.797980E-8 6.357834E-1 3.202770E-1 1.067086E+0 4.848485E-8 6.357834E-1 3.202770E-1 1.067086E+0 4.898990E-8 6.357834E-1 3.202770E-1 1.067086E+0 4.949495E-8 6.357834E-1 3.202770E-1 1.067086E+0 5.000000E-8 6.357834E-1 3.202770E-1 1.067086E+0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.109278E+0 1.258503E+0 8.250161E-1 5.050505E-10 1.219862E+0 1.324208E+0 9.748458E-1 1.010101E-9 1.450638E+0 1.464626E+0 1.316804E+0 1.515152E-9 1.652699E+0 1.576590E+0 1.657761E+0 2.020202E-9 1.768106E+0 1.625827E+0 1.907929E+0 2.525253E-9 1.788638E+0 1.635410E+0 1.942737E+0 3.030303E-9 1.791629E+0 1.639133E+0 1.943994E+0 3.535354E-9 1.799952E+0 1.649472E+0 1.950107E+0 4.040404E-9 1.800027E+0 1.650091E+0 1.949979E+0 4.545455E-9 1.799973E+0 1.649989E+0 1.949972E+0 5.050505E-9 1.799978E+0 1.649984E+0 1.949979E+0 5.555556E-9 1.799981E+0 1.649987E+0 1.949983E+0 6.060606E-9 1.799983E+0 1.649988E+0 1.949986E+0 6.565657E-9 1.799985E+0 1.649988E+0 1.949989E+0 7.070707E-9 1.799987E+0 1.649989E+0 1.949991E+0 7.575758E-9 1.799989E+0 1.649990E+0 1.949993E+0 8.080808E-9 1.799990E+0 1.649991E+0 1.949994E+0 8.585859E-9 1.799991E+0 1.649991E+0 1.949995E+0 9.090909E-9 1.799992E+0 1.649992E+0 1.949996E+0 9.595960E-9 1.799993E+0 1.649993E+0 1.949997E+0 1.010101E-8 1.799994E+0 1.649993E+0 1.949998E+0 1.060606E-8 1.799995E+0 1.649994E+0 1.949998E+0 1.111111E-8 1.799995E+0 1.649994E+0 1.949998E+0 1.161616E-8 1.799996E+0 1.649995E+0 1.949999E+0 1.212121E-8 1.799996E+0 1.649995E+0 1.949999E+0 1.262626E-8 1.799997E+0 1.649995E+0 1.949999E+0 1.313131E-8 1.799997E+0 1.649996E+0 1.949999E+0 1.363636E-8 1.799997E+0 1.649996E+0 1.949999E+0 1.414141E-8 1.799998E+0 1.649996E+0 1.950000E+0 1.464646E-8 1.799998E+0 1.649996E+0 1.950000E+0 1.515152E-8 1.799998E+0 1.649997E+0 1.950000E+0 1.565657E-8 1.799998E+0 1.649997E+0 1.950000E+0 1.616162E-8 1.799999E+0 1.649997E+0 1.950000E+0 1.666667E-8 1.799999E+0 1.649997E+0 1.950000E+0 1.717172E-8 1.799999E+0 1.649998E+0 1.950000E+0 1.767677E-8 1.799999E+0 1.649998E+0 1.950000E+0 1.818182E-8 1.799999E+0 1.649998E+0 1.950000E+0 1.868687E-8 1.799999E+0 1.649998E+0 1.950000E+0 1.919192E-8 1.799999E+0 1.649998E+0 1.950000E+0 1.969697E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.020202E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.070707E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.121212E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.171717E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.222222E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.272727E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.323232E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.373737E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.424242E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.474747E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.525253E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.575758E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.626263E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.676768E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.727273E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.777778E-8 1.800000E+0 1.649999E+0 1.950000E+0 2.828283E-8 1.800000E+0 1.650000E+0 1.950000E+0 2.878788E-8 1.800000E+0 1.650000E+0 1.950000E+0 2.929293E-8 1.800000E+0 1.650000E+0 1.950000E+0 2.979798E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.080808E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.131313E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.181818E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.282828E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.333333E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.383838E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.484848E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.535354E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.585859E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.686869E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.737374E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.787879E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.888889E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.939394E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.989899E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.090909E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.141414E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.191919E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.292929E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.343434E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.393939E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.494949E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.545455E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.595960E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.696970E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.747475E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.797980E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.898990E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.949495E-8 1.800000E+0 1.650000E+0 1.950000E+0 5.000000E-8 1.800000E+0 1.650000E+0 1.950000E+0 | [Ramp] R_load=50 dV/dt_r 3.815E-1/7.718E-10 1.922E-1/7.007E-10 6.403E-1/8.075E-10 dV/dt_f 4.144E-1/9.436E-10 2.349E-1/8.763E-10 6.750E-1/9.837E-10 | |[End SZU_output | |====================================================================== [End]