|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZD384 | TinyLogic(TM) UHS 1-Bit Low Power Bus Switch | with Level Shifting | SC70-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7szd384p5_450.ibs | [File Rev] 1.0 | [Date] 03/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZD384P5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a nc7szd384_data_i 32m 1.01n 0.13p 2 b nc7szd384_data_o 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 oe nc7szd384_cntrl 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Series Pin Mapping] pin_2 model_name function_table_group 1 2 series_switch 1 | [Model] nc7szd384_data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 4.5p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -6.531896E+1 -6.775316E+1 -6.236884E+1 -4.900000E+0 -6.368986E+1 -6.608058E+1 -6.079629E+1 -4.800000E+0 -6.206109E+1 -6.440835E+1 -5.922405E+1 -4.700000E+0 -6.043265E+1 -6.273651E+1 -5.765213E+1 -4.600000E+0 -5.880456E+1 -6.106505E+1 -5.608054E+1 -4.500000E+0 -5.717685E+1 -5.939402E+1 -5.450928E+1 -4.400000E+0 -5.554952E+1 -5.772342E+1 -5.293839E+1 -4.300000E+0 -5.392260E+1 -5.605327E+1 -5.136786E+1 -4.200000E+0 -5.229610E+1 -5.438362E+1 -4.979772E+1 -4.100000E+0 -5.067006E+1 -5.271447E+1 -4.822798E+1 -4.000000E+0 -4.904450E+1 -5.104587E+1 -4.665867E+1 -3.900000E+0 -4.741944E+1 -4.937785E+1 -4.508981E+1 -3.800000E+0 -4.579492E+1 -4.771043E+1 -4.352142E+1 -3.700000E+0 -4.417096E+1 -4.604368E+1 -4.195352E+1 -3.600000E+0 -4.254762E+1 -4.437762E+1 -4.038616E+1 -3.500000E+0 -4.092493E+1 -4.271231E+1 -3.881936E+1 -3.400000E+0 -3.930294E+1 -4.104781E+1 -3.725316E+1 -3.300000E+0 -3.768170E+1 -3.938418E+1 -3.568761E+1 -3.200000E+0 -3.606128E+1 -3.772149E+1 -3.412275E+1 -3.100000E+0 -3.444174E+1 -3.605982E+1 -3.255863E+1 -3.000000E+0 -3.282317E+1 -3.439926E+1 -3.099533E+1 -2.900000E+0 -3.120565E+1 -3.273993E+1 -2.943291E+1 -2.800000E+0 -2.958929E+1 -3.108193E+1 -2.787147E+1 -2.700000E+0 -2.797421E+1 -2.942541E+1 -2.631109E+1 -2.600000E+0 -2.636056E+1 -2.777054E+1 -2.475190E+1 -2.500000E+0 -2.474851E+1 -2.611751E+1 -2.319404E+1 -2.400000E+0 -2.313825E+1 -2.446654E+1 -2.163768E+1 -2.300000E+0 -2.153005E+1 -2.281792E+1 -2.008302E+1 -2.200000E+0 -1.992420E+1 -2.117199E+1 -1.853032E+1 -2.100000E+0 -1.832108E+1 -1.952916E+1 -1.697991E+1 -2.000000E+0 -1.672117E+1 -1.788995E+1 -1.543218E+1 -1.900000E+0 -1.512508E+1 -1.625503E+1 -1.388769E+1 -1.800000E+0 -1.353363E+1 -1.462525E+1 -1.234715E+1 -1.700000E+0 -1.194792E+1 -1.300178E+1 -1.081157E+1 -1.600000E+0 -1.036949E+1 -1.138620E+1 -9.282370E+0 -1.500000E+0 -8.800608E+0 -9.780749E+0 -7.761738E+0 -1.400000E+0 -7.244752E+0 -8.188788E+0 -6.253173E+0 -1.300000E+0 -5.707808E+0 -6.615603E+0 -4.762997E+0 -1.200000E+0 -4.200190E+0 -5.070418E+0 -3.303484E+0 -1.100000E+0 -2.744181E+0 -3.570175E+0 -1.905372E+0 -1.000000E+0 -1.398033E+0 -2.153035E+0 -6.765602E-1 -9.000000E-1 -3.657546E-1 -9.233027E-1 -6.906581E-2 -8.000000E-1 -3.523382E-2 -1.783946E-1 -2.031528E-2 -7.000000E-1 -7.520953E-3 -1.943898E-2 -1.032849E-2 -6.000000E-1 -2.880913E-3 -3.409647E-3 -3.868492E-3 -5.000000E-1 -1.238659E-3 -1.310657E-3 -1.346616E-3 -4.000000E-1 -8.154278E-4 -8.288084E-4 -8.180364E-4 -3.000000E-1 -5.983117E-4 -5.986832E-4 -5.989758E-4 -2.000000E-1 -3.982805E-4 -3.974497E-4 -3.989250E-4 -1.000000E-1 -1.991090E-4 -1.986210E-4 -1.994513E-4 1.000000E-1 1.990644E-4 1.985208E-4 1.994371E-4 2.000000E-1 3.980804E-4 3.969347E-4 3.988592E-4 3.000000E-1 5.970439E-4 5.952303E-4 5.982656E-4 4.000000E-1 7.959502E-4 7.933933E-4 7.976551E-4 5.000000E-1 9.947934E-4 9.914064E-4 9.970268E-4 6.000000E-1 1.193567E-3 1.189248E-3 1.196379E-3 7.000000E-1 1.392261E-3 1.386893E-3 1.395711E-3 8.000000E-1 1.590868E-3 1.584308E-3 1.595019E-3 9.000000E-1 1.789374E-3 1.781454E-3 1.794303E-3 1.000000E+0 1.987765E-3 1.978279E-3 1.993560E-3 1.100000E+0 2.186024E-3 2.174720E-3 2.192786E-3 1.200000E+0 2.384128E-3 2.370693E-3 2.391979E-3 1.300000E+0 2.582052E-3 2.566089E-3 2.591134E-3 1.400000E+0 2.779761E-3 2.760762E-3 2.790247E-3 1.500000E+0 2.977214E-3 2.954513E-3 2.989312E-3 1.600000E+0 3.174355E-3 3.147066E-3 3.188324E-3 1.700000E+0 3.371115E-3 3.338022E-3 3.387274E-3 1.800000E+0 3.567399E-3 3.526797E-3 3.586153E-3 1.900000E+0 3.763080E-3 3.712501E-3 3.784952E-3 2.000000E+0 3.957982E-3 3.893736E-3 3.983656E-3 2.100000E+0 4.151855E-3 4.068216E-3 4.182249E-3 2.200000E+0 4.344333E-3 4.232162E-3 4.380711E-3 2.300000E+0 4.534860E-3 4.379404E-3 4.579017E-3 2.400000E+0 4.722561E-3 4.500969E-3 4.777136E-3 2.500000E+0 4.905989E-3 4.587713E-3 4.975026E-3 2.600000E+0 5.082676E-3 4.638093E-3 5.172632E-3 2.700000E+0 5.248176E-3 4.662896E-3 5.369884E-3 2.800000E+0 5.394723E-3 4.675819E-3 5.566683E-3 2.900000E+0 5.510582E-3 4.684237E-3 5.762891E-3 3.000000E+0 5.585565E-3 4.690877E-3 5.958311E-3 3.100000E+0 5.623864E-3 4.696711E-3 6.152647E-3 3.200000E+0 5.642556E-3 4.702127E-3 6.345444E-3 3.300000E+0 5.653939E-3 4.707302E-3 6.535958E-3 3.400000E+0 5.662714E-3 4.712326E-3 6.722916E-3 3.500000E+0 5.670413E-3 4.717247E-3 6.904006E-3 3.600000E+0 5.677590E-3 4.722096E-3 7.074740E-3 3.700000E+0 5.684479E-3 4.726890E-3 7.226346E-3 3.800000E+0 5.691191E-3 4.731643E-3 7.344016E-3 3.900000E+0 5.697784E-3 4.736362E-3 7.415374E-3 4.000000E+0 5.704292E-3 4.741053E-3 7.450206E-3 4.100000E+0 5.710736E-3 4.745720E-3 7.469448E-3 4.200000E+0 5.717129E-3 4.750368E-3 7.483619E-3 4.300000E+0 5.723479E-3 4.754997E-3 7.495966E-3 4.400000E+0 5.729794E-3 4.759612E-3 7.507507E-3 4.500000E+0 5.736076E-3 4.764212E-3 7.518617E-3 4.600000E+0 5.742330E-3 4.768802E-3 7.529460E-3 4.700000E+0 5.748559E-3 4.773383E-3 7.540118E-3 4.800000E+0 5.754764E-3 4.777961E-3 7.550635E-3 4.900000E+0 5.760948E-3 4.782542E-3 7.561037E-3 5.000000E+0 5.767112E-3 4.787137E-3 7.571338E-3 | [POWER Clamp] 0.0 5.767112E-3 4.764212E-3 7.621676E-3 -10.000000E-2 5.773260E-3 4.768802E-3 7.631541E-3 -2.000000E-1 5.779395E-3 4.773383E-3 7.641347E-3 -3.000000E-1 5.785526E-3 4.777961E-3 7.651096E-3 -4.000000E-1 5.791662E-3 4.782542E-3 7.660792E-3 -5.000000E-1 5.797821E-3 4.787137E-3 7.670440E-3 -6.000000E-1 5.804025E-3 4.791763E-3 7.680048E-3 -7.000000E-1 5.810310E-3 4.796441E-3 7.689626E-3 -8.000000E-1 5.816720E-3 4.801202E-3 7.699192E-3 -9.000000E-1 5.823316E-3 4.806089E-3 7.708771E-3 -1.000000E+0 5.830177E-3 4.811155E-3 7.718400E-3 -1.100000E+0 5.837400E-3 4.816469E-3 7.728128E-3 -1.200000E+0 5.845105E-3 4.822118E-3 7.738024E-3 -1.300000E+0 5.853436E-3 4.828203E-3 7.748176E-3 -1.400000E+0 5.862564E-3 4.834850E-3 7.758699E-3 -1.500000E+0 5.872685E-3 4.842204E-3 7.769734E-3 -1.600000E+0 5.884025E-3 4.850429E-3 7.781456E-3 -1.700000E+0 5.896834E-3 4.859714E-3 7.794073E-3 -1.800000E+0 5.911390E-3 4.870269E-3 7.807827E-3 -1.900000E+0 5.927993E-3 4.882324E-3 7.823002E-3 -2.000000E+0 5.946966E-3 4.896128E-3 7.839916E-3 -2.100000E+0 5.968647E-3 4.911945E-3 7.858924E-3 -2.200000E+0 5.993387E-3 4.930054E-3 7.880416E-3 -2.300000E+0 6.021542E-3 4.950744E-3 7.904812E-3 -2.400000E+0 6.053468E-3 4.974306E-3 7.932558E-3 -2.500000E+0 6.089513E-3 5.001034E-3 7.964117E-3 -2.600000E+0 6.130009E-3 5.031216E-3 7.999962E-3 -2.700000E+0 6.175264E-3 5.065126E-3 8.040568E-3 -2.800000E+0 6.225553E-3 5.103022E-3 8.086401E-3 -2.900000E+0 6.281114E-3 5.145139E-3 8.137904E-3 -3.000000E+0 6.342135E-3 5.191679E-3 8.195488E-3 -3.100000E+0 6.408751E-3 5.242812E-3 8.259520E-3 -3.200000E+0 6.481041E-3 5.298663E-3 8.330310E-3 -3.300000E+0 6.559019E-3 5.359315E-3 8.408102E-3 -3.400000E+0 6.642638E-3 5.424804E-3 8.493068E-3 -3.500000E+0 6.731785E-3 5.495112E-3 8.585295E-3 -3.600000E+0 6.826286E-3 5.570173E-3 8.684784E-3 -3.700000E+0 6.925906E-3 5.649867E-3 8.791451E-3 -3.800000E+0 7.030356E-3 5.734028E-3 8.905120E-3 -3.900000E+0 7.139299E-3 5.822443E-3 9.025533E-3 -4.000000E+0 7.252356E-3 5.914855E-3 9.152352E-3 -4.100000E+0 7.369117E-3 6.010975E-3 9.285169E-3 -4.200000E+0 7.489142E-3 6.110478E-3 9.423514E-3 -4.300000E+0 7.611981E-3 6.213017E-3 9.566866E-3 -4.400000E+0 7.737170E-3 6.318225E-3 9.714667E-3 -4.500000E+0 7.864248E-3 6.425725E-3 9.866331E-3 -4.600000E+0 7.992760E-3 6.535133E-3 1.002126E-2 -4.700000E+0 8.122265E-3 6.646065E-3 1.017885E-2 -4.800000E+0 8.252340E-3 6.758146E-3 1.033850E-2 -4.900000E+0 8.382586E-3 6.871008E-3 1.049964E-2 -5.000000E+0 8.512630E-3 6.984302E-3 1.066247E-2 | |[End nc7szd384_data_i | |====================================================================== | | Vmeas is Vcc/2 [Model] nc7szd384_data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4.5p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 0.0 0.0 0.0 -4.800000E+0 0.0 0.0 0.0 -4.700000E+0 0.0 0.0 0.0 -4.500000E+0 0.0 0.0 0.0 -4.400000E+0 0.0 0.0 0.0 -4.200000E+0 0.0 0.0 0.0 -4.100000E+0 0.0 0.0 0.0 -3.900000E+0 0.0 0.0 0.0 -3.800000E+0 0.0 0.0 0.0 -3.600000E+0 0.0 0.0 0.0 -3.500000E+0 0.0 0.0 0.0 -3.300000E+0 0.0 0.0 0.0 -3.200000E+0 0.0 0.0 0.0 -3.000000E+0 0.0 0.0 0.0 -2.900000E+0 0.0 0.0 0.0 -2.700000E+0 0.0 0.0 0.0 -2.600000E+0 0.0 0.0 0.0 -2.400000E+0 0.0 0.0 0.0 -2.300000E+0 0.0 0.0 0.0 -2.100000E+0 0.0 0.0 0.0 -2.000000E+0 0.0 0.0 0.0 -1.800000E+0 0.0 0.0 0.0 -1.700000E+0 0.0 0.0 0.0 -1.500000E+0 0.0 0.0 0.0 -1.400000E+0 0.0 0.0 0.0 -1.200000E+0 0.0 0.0 0.0 -1.100000E+0 0.0 0.0 0.0 -9.000000E-1 0.0 0.0 0.0 -8.000000E-1 0.0 0.0 0.0 -6.000000E-1 0.0 0.0 0.0 -5.000000E-1 0.0 0.0 0.0 -3.000000E-1 0.0 0.0 0.0 -2.000000E-1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.000000E-1 0.0 0.0 0.0 3.000000E-1 0.0 0.0 0.0 5.000000E-1 0.0 0.0 0.0 6.000000E-1 0.0 0.0 0.0 8.000000E-1 0.0 0.0 0.0 9.000000E-1 0.0 0.0 0.0 1.100000E+0 0.0 0.0 0.0 1.200000E+0 0.0 0.0 0.0 1.400000E+0 0.0 0.0 -3.400000E-9 1.500000E+0 0.0 0.0 -6.551900E-6 1.700000E+0 0.0 -4.100000E-9 -8.567280E-3 1.800000E+0 -1.370000E-8 -1.812400E-6 -1.875603E-2 2.000000E+0 -8.895253E-4 -1.142702E-3 -4.462020E-2 2.100000E+0 -4.874226E-3 -4.066036E-3 -5.933249E-2 2.300000E+0 -1.908815E-2 -1.428447E-2 -9.096777E-2 2.400000E+0 -2.842488E-2 -2.110464E-2 -1.075658E-1 2.600000E+0 -5.030078E-2 -3.745265E-2 -1.417960E-1 2.700000E+0 -6.250216E-2 -4.677181E-2 -1.592881E-1 2.900000E+0 -8.883157E-2 -6.730170E-2 -1.947848E-1 3.000000E+0 -1.027867E-1 -7.839014E-2 -2.127224E-1 3.200000E+0 -1.319598E-1 -1.019781E-1 -2.488588E-1 3.300000E+0 -1.470844E-1 -1.144056E-1 -2.670259E-1 3.500000E+0 -1.782377E-1 -1.403926E-1 -3.035076E-1 3.600000E+0 -1.942173E-1 -1.539132E-1 -3.218121E-1 3.800000E+0 -2.268975E-1 -1.819445E-1 -3.585451E-1 3.900000E+0 -2.435774E-1 -1.964417E-1 -3.769809E-1 4.100000E+0 -2.775945E-1 -2.263953E-1 -4.140311E-1 4.200000E+0 -2.949335E-1 -2.418623E-1 -4.326706E-1 4.400000E+0 -3.303053E-1 -2.738366E-1 -4.702659E-1 4.500000E+0 -3.483630E-1 -2.903827E-1 -4.892675E-1 4.700000E+0 -3.853174E-1 -3.224656E-1 -5.278230E-1 4.800000E+0 -4.042678E-1 -3.372724E-1 -5.474479E-1 5.000000E+0 -4.432969E-1 -3.645345E-1 -5.876072E-1 5.200000E+0 -4.818718E-1 -3.817560E-1 -6.293333E-1 5.300000E+0 -4.998320E-1 -3.271431E-1 -6.509422E-1 5.500000E+0 -5.334134E-1 -8.464960E-2 -6.960406E-1 5.600000E+0 -5.478017E-1 -5.407310E-2 -7.195210E-1 5.800000E+0 -5.581257E-1 -3.035700E-2 -7.657395E-1 5.900000E+0 -3.871808E-1 -2.475860E-2 -7.886634E-1 6.100000E+0 -8.609250E-2 -1.800700E-2 -8.312428E-1 6.200000E+0 -5.722020E-2 -1.582700E-2 -8.467117E-1 6.400000E+0 -3.355500E-2 -1.272600E-2 -8.453580E-1 6.500000E+0 -2.770600E-2 -1.158600E-2 -4.392419E-1 6.700000E+0 -2.048000E-2 -9.821000E-3 -9.103800E-2 6.800000E+0 -1.810200E-2 -9.123000E-3 -6.213780E-2 7.000000E+0 -1.467700E-2 -7.987000E-3 -3.753860E-2 7.100000E+0 -1.340300E-2 -7.518000E-3 -3.126800E-2 7.300000E+0 -1.141700E-2 -6.727000E-3 -2.338900E-2 7.400000E+0 -1.062900E-2 -6.391000E-3 -2.075900E-2 7.600000E+0 -9.336000E-3 -5.809000E-3 -1.693700E-2 7.700000E+0 -8.800000E-3 -5.557000E-3 -1.550700E-2 7.900000E+0 -7.893000E-3 -5.111000E-3 -1.326100E-2 8.000000E+0 -7.506000E-3 -4.914000E-3 -1.236500E-2 8.200000E+0 -6.835000E-3 -4.562000E-3 -1.089000E-2 8.300000E+0 -6.542000E-3 -4.404000E-3 -1.027700E-2 8.500000E+0 -6.026000E-3 -4.119000E-3 -9.237000E-3 8.600000E+0 -5.797000E-3 -3.990000E-3 -8.790000E-3 8.800000E+0 -5.388000E-3 -3.754000E-3 -8.017000E-3 8.900000E+0 -5.204000E-3 -3.647000E-3 -7.678000E-3 9.100000E+0 -4.871000E-3 -3.448000E-3 -7.081000E-3 9.200000E+0 -4.720000E-3 -3.357000E-3 -6.815000E-3 9.400000E+0 -4.445000E-3 -3.189000E-3 -6.340000E-3 9.500000E+0 -4.319000E-3 -3.110000E-3 -6.127000E-3 9.700000E+0 -4.087000E-3 -2.965000E-3 -5.740000E-3 9.800000E+0 -3.980000E-3 -2.898000E-3 -5.564000E-3 1.000000E+1 -3.782000E-3 -2.772000E-3 -5.243000E-3 | [Pulldown] -5.000000E+0 -2.370000E-3 -1.861000E-3 -2.889000E-3 -4.800000E+0 -2.492000E-3 -1.955000E-3 -3.040000E-3 -4.700000E+0 -2.557000E-3 -2.005000E-3 -3.123000E-3 -4.500000E+0 -2.701000E-3 -2.115000E-3 -3.301000E-3 -4.400000E+0 -2.777000E-3 -2.175000E-3 -3.397000E-3 -4.200000E+0 -2.947000E-3 -2.304000E-3 -3.608000E-3 -4.100000E+0 -3.039000E-3 -2.374000E-3 -3.725000E-3 -3.900000E+0 -3.243000E-3 -2.529000E-3 -3.981000E-3 -3.800000E+0 -3.356000E-3 -2.615000E-3 -4.123000E-3 -3.600000E+0 -3.606000E-3 -2.806000E-3 -4.439000E-3 -3.500000E+0 -3.746000E-3 -2.911000E-3 -4.617000E-3 -3.300000E+0 -4.060000E-3 -3.149000E-3 -5.017000E-3 -3.200000E+0 -4.238000E-3 -3.284000E-3 -5.244000E-3 -3.000000E+0 -4.647000E-3 -3.589000E-3 -5.767000E-3 -2.900000E+0 -4.881000E-3 -3.764000E-3 -6.070000E-3 -2.700000E+0 -5.430000E-3 -4.173000E-3 -6.782000E-3 -2.600000E+0 -5.754000E-3 -4.412000E-3 -7.203000E-3 -2.400000E+0 -6.534000E-3 -4.984000E-3 -8.228000E-3 -2.300000E+0 -7.009000E-3 -5.330000E-3 -8.858000E-3 -2.100000E+0 -8.199000E-3 -6.187000E-3 -1.045700E-2 -2.000000E+0 -8.959000E-3 -6.728000E-3 -1.149400E-2 -1.800000E+0 -1.099500E-2 -8.152000E-3 -1.433100E-2 -1.700000E+0 -1.240100E-2 -9.115000E-3 -1.634200E-2 -1.500000E+0 -1.663600E-2 -1.191990E-2 -2.267330E-2 -1.400000E+0 -2.002880E-2 -1.407000E-2 -2.806030E-2 -1.200000E+0 -3.347910E-2 -2.185120E-2 -5.264920E-2 -1.100000E+0 -4.940080E-2 -2.984700E-2 -8.982000E-2 -9.000000E-1 -2.064771E-1 -8.495139E-2 -4.787202E-1 -8.000000E-1 -2.973651E-1 -1.656918E-1 -4.612341E-1 -6.000000E-1 -2.413602E-1 -1.614289E-1 -3.713506E-1 -5.000000E-1 -2.049215E-1 -1.364326E-1 -3.178771E-1 -3.000000E-1 -1.264242E-1 -8.293966E-2 -2.001025E-1 -2.000000E-1 -8.534984E-2 -5.549644E-2 -1.366777E-1 0.0 3.950364E-10 3.443060E-13 -9.000000E-19 2.000000E-1 8.141345E-2 5.205436E-2 1.331367E-1 3.000000E-1 1.179547E-1 7.555268E-2 1.923344E-1 5.000000E-1 1.834091E-1 1.178454E-1 2.974472E-1 6.000000E-1 2.125748E-1 1.367696E-1 3.438713E-1 8.000000E-1 2.643418E-1 1.704695E-1 4.255245E-1 9.000000E-1 2.871357E-1 1.853517E-1 4.610878E-1 1.100000E+0 3.269343E-1 2.114149E-1 5.222241E-1 1.200000E+0 3.440490E-1 2.226740E-1 5.478631E-1 1.400000E+0 3.728385E-1 2.417945E-1 5.891085E-1 1.500000E+0 3.845109E-1 2.496936E-1 6.046745E-1 1.700000E+0 4.024679E-1 2.622516E-1 6.266441E-1 1.800000E+0 4.089471E-1 2.669875E-1 6.339697E-1 2.000000E+0 4.180000E-1 2.738421E-1 6.439144E-1 2.100000E+0 4.211052E-1 2.762443E-1 6.473420E-1 2.300000E+0 4.255542E-1 2.796936E-1 6.523877E-1 2.400000E+0 4.271877E-1 2.809522E-1 6.543064E-1 2.600000E+0 4.297241E-1 2.828871E-1 6.573853E-1 2.700000E+0 4.307366E-1 2.836508E-1 6.586542E-1 2.900000E+0 4.324222E-1 2.849093E-1 6.608236E-1 3.000000E+0 4.331391E-1 2.854394E-1 6.617690E-1 3.200000E+0 4.343946E-1 2.863599E-1 6.634584E-1 3.300000E+0 4.349530E-1 2.867662E-1 6.642239E-1 3.500000E+0 4.359667E-1 2.874988E-1 6.656383E-1 3.600000E+0 4.364326E-1 2.878330E-1 6.663014E-1 3.800000E+0 4.373045E-1 2.884532E-1 6.675779E-1 3.900000E+0 4.377192E-1 2.887445E-1 6.682102E-1 4.100000E+0 4.385315E-1 2.893031E-1 6.695297E-1 4.200000E+0 4.389425E-1 2.895769E-1 6.702545E-1 4.400000E+0 4.398219E-1 2.901355E-1 6.719654E-1 4.500000E+0 4.403166E-1 2.904324E-1 6.730222E-1 4.700000E+0 4.415053E-1 2.911037E-1 6.757687E-1 4.800000E+0 4.422463E-1 2.915006E-1 6.775737E-1 5.000000E+0 4.441705E-1 2.924903E-1 6.823979E-1 5.200000E+0 4.469359E-1 2.938687E-1 6.894073E-1 5.300000E+0 4.487463E-1 2.947619E-1 6.939746E-1 5.500000E+0 4.534884E-1 2.970973E-1 7.057884E-1 5.600000E+0 4.565401E-1 2.986045E-1 7.132770E-1 5.800000E+0 4.643370E-1 3.024809E-1 7.320670E-1 5.900000E+0 4.692265E-1 3.049310E-1 7.436422E-1 6.100000E+0 4.813734E-1 3.110749E-1 7.718633E-1 6.200000E+0 4.887934E-1 3.148628E-1 7.887997E-1 6.400000E+0 5.067489E-1 3.241190E-1 8.290560E-1 6.500000E+0 5.174577E-1 3.296910E-1 8.526669E-1 6.700000E+0 5.427768E-1 3.429897E-1 9.075691E-1 6.800000E+0 5.575633E-1 3.508254E-1 9.391373E-1 7.000000E+0 5.918277E-1 3.691446E-1 1.011172E+0 7.100000E+0 6.114774E-1 3.797381E-1 1.051889E+0 7.300000E+0 6.562298E-1 4.040659E-1 1.143309E+0 7.400000E+0 6.814937E-1 4.179076E-1 1.194228E+0 7.600000E+0 7.381817E-1 4.492086E-1 1.306978E+0 7.700000E+0 7.697513E-1 4.667693E-1 1.368985E+0 7.900000E+0 8.396828E-1 5.059550E-1 1.504651E+0 8.000000E+0 8.781713E-1 5.276730E-1 1.578446E+0 8.200000E+0 9.624839E-1 5.755795E-1 1.738243E+0 8.300000E+0 1.008414E+0 6.018506E-1 1.824339E+0 8.500000E+0 1.108056E+0 6.592216E-1 2.009113E+0 8.600000E+0 1.161852E+0 6.903927E-1 2.107847E+0 8.800000E+0 1.277577E+0 7.578691E-1 2.318102E+0 8.900000E+0 1.339568E+0 7.942337E-1 2.429645E+0 9.100000E+0 1.471934E+0 8.723485E-1 2.665577E+0 9.200000E+0 1.542351E+0 9.141457E-1 2.789957E+0 9.400000E+0 1.691732E+0 1.003323E+0 3.051494E+0 9.500000E+0 1.770718E+0 1.050738E+0 3.188617E+0 9.700000E+0 1.937316E+0 1.151295E+0 3.475464E+0 9.800000E+0 2.024933E+0 1.204461E+0 3.625134E+0 1.000000E+1 2.208797E+0 1.316614E+0 3.936813E+0 | [GND Clamp] -5.000000E+0 -6.532854E+1 -6.776273E+1 -6.237848E+1 -4.900000E+0 -6.369924E+1 -6.608994E+1 -6.080573E+1 -4.800000E+0 -6.207025E+1 -6.441751E+1 -5.923329E+1 -4.700000E+0 -6.044161E+1 -6.274545E+1 -5.766115E+1 -4.600000E+0 -5.881331E+1 -6.107379E+1 -5.608935E+1 -4.500000E+0 -5.718538E+1 -5.940254E+1 -5.451789E+1 -4.400000E+0 -5.555784E+1 -5.773172E+1 -5.294678E+1 -4.300000E+0 -5.393071E+1 -5.606137E+1 -5.137604E+1 -4.200000E+0 -5.230400E+1 -5.439150E+1 -4.980569E+1 -4.100000E+0 -5.067775E+1 -5.272214E+1 -4.823574E+1 -4.000000E+0 -4.905197E+1 -5.105333E+1 -4.666622E+1 -3.900000E+0 -4.742669E+1 -4.938508E+1 -4.509714E+1 -3.800000E+0 -4.580195E+1 -4.771746E+1 -4.352854E+1 -3.700000E+0 -4.417778E+1 -4.605048E+1 -4.196043E+1 -3.600000E+0 -4.255422E+1 -4.438421E+1 -4.039285E+1 -3.500000E+0 -4.093131E+1 -4.271868E+1 -3.882584E+1 -3.400000E+0 -3.930910E+1 -4.105396E+1 -3.725942E+1 -3.300000E+0 -3.768764E+1 -3.939010E+1 -3.569365E+1 -3.200000E+0 -3.606699E+1 -3.772718E+1 -3.412856E+1 -3.100000E+0 -3.444723E+1 -3.606529E+1 -3.256423E+1 -3.000000E+0 -3.282842E+1 -3.440450E+1 -3.100070E+1 -2.900000E+0 -3.121067E+1 -3.274493E+1 -2.943806E+1 -2.800000E+0 -2.959408E+1 -3.108670E+1 -2.787638E+1 -2.700000E+0 -2.797876E+1 -2.942994E+1 -2.631577E+1 -2.600000E+0 -2.636487E+1 -2.777482E+1 -2.475634E+1 -2.500000E+0 -2.475256E+1 -2.612154E+1 -2.319824E+1 -2.400000E+0 -2.314206E+1 -2.447032E+1 -2.164163E+1 -2.300000E+0 -2.153359E+1 -2.282144E+1 -2.008672E+1 -2.200000E+0 -1.992748E+1 -2.117524E+1 -1.853377E+1 -2.100000E+0 -1.832408E+1 -1.953213E+1 -1.698308E+1 -2.000000E+0 -1.672387E+1 -1.789263E+1 -1.543508E+1 -1.900000E+0 -1.512748E+1 -1.625740E+1 -1.389029E+1 -1.800000E+0 -1.353569E+1 -1.462729E+1 -1.234944E+1 -1.700000E+0 -1.194962E+1 -1.300347E+1 -1.081351E+1 -1.600000E+0 -1.037079E+1 -1.138749E+1 -9.283939E+0 -1.500000E+0 -8.801446E+0 -9.781592E+0 -7.762873E+0 -1.400000E+0 -7.245042E+0 -8.189107E+0 -6.253789E+0 -1.300000E+0 -5.707404E+0 -6.615279E+0 -4.762945E+0 -1.200000E+0 -4.198838E+0 -5.069248E+0 -3.302486E+0 -1.100000E+0 -2.741363E+0 -3.567784E+0 -1.902811E+0 -1.000000E+0 -1.392552E+0 -2.148641E+0 -6.711054E-1 -9.000000E-1 -3.560211E-1 -9.151975E-1 -6.999730E-2 -8.000000E-1 -3.354908E-2 -1.675977E-1 -2.477931E-2 -7.000000E-1 -9.107325E-3 -1.695510E-2 -1.201102E-2 -6.000000E-1 -3.289493E-3 -3.643386E-3 -4.028557E-3 -5.000000E-1 -1.270011E-3 -1.380421E-3 -1.310398E-3 -4.000000E-1 -8.193196E-4 -8.396879E-4 -8.161431E-4 -3.000000E-1 -6.008730E-4 -6.029788E-4 -6.004517E-4 -2.000000E-1 -4.000265E-4 -4.001565E-4 -4.000082E-4 -1.000000E-1 -2.000006E-4 -2.000057E-4 -2.000001E-4 1.000000E-1 2.000000E-4 2.000001E-4 2.000000E-4 2.000000E-1 4.000000E-4 4.000001E-4 4.000000E-4 3.000000E-1 6.000000E-4 6.000001E-4 6.000000E-4 4.000000E-1 8.000000E-4 8.000001E-4 8.000000E-4 5.000000E-1 1.000000E-3 1.000000E-3 1.000000E-3 6.000000E-1 1.200000E-3 1.200000E-3 1.200000E-3 7.000000E-1 1.400000E-3 1.400000E-3 1.400000E-3 8.000000E-1 1.600000E-3 1.600000E-3 1.600000E-3 9.000000E-1 1.800000E-3 1.800000E-3 1.800000E-3 1.000000E+0 2.000000E-3 2.000000E-3 2.000000E-3 1.100000E+0 2.200000E-3 2.200000E-3 2.200000E-3 1.200000E+0 2.400000E-3 2.400000E-3 2.400000E-3 1.300000E+0 2.600000E-3 2.600000E-3 2.600000E-3 1.400000E+0 2.800000E-3 2.800000E-3 2.800000E-3 1.500000E+0 3.000000E-3 3.000000E-3 3.000000E-3 1.600000E+0 3.200000E-3 3.200000E-3 3.200000E-3 1.700000E+0 3.400000E-3 3.400000E-3 3.400000E-3 1.800000E+0 3.600000E-3 3.600000E-3 3.600000E-3 1.900000E+0 3.800000E-3 3.800000E-3 3.800000E-3 2.000000E+0 4.000000E-3 4.000000E-3 4.000000E-3 2.100000E+0 4.200000E-3 4.200000E-3 4.200000E-3 2.200000E+0 4.400000E-3 4.400000E-3 4.400000E-3 2.300000E+0 4.600000E-3 4.600000E-3 4.600000E-3 2.400000E+0 4.800000E-3 4.800000E-3 4.800000E-3 2.500000E+0 5.000000E-3 5.000000E-3 5.000000E-3 2.600000E+0 5.200000E-3 5.200000E-3 5.200000E-3 2.700000E+0 5.400000E-3 5.400000E-3 5.400000E-3 2.800000E+0 5.600000E-3 5.600000E-3 5.600000E-3 2.900000E+0 5.800000E-3 5.800000E-3 5.800000E-3 3.000000E+0 6.000000E-3 6.000000E-3 6.000000E-3 3.100000E+0 6.200000E-3 6.200000E-3 6.200000E-3 3.200000E+0 6.400000E-3 6.400000E-3 6.400000E-3 3.300000E+0 6.600000E-3 6.600000E-3 6.600000E-3 3.400000E+0 6.800000E-3 6.800000E-3 6.800000E-3 3.500000E+0 7.000000E-3 7.000000E-3 7.000000E-3 3.600000E+0 7.200000E-3 7.200000E-3 7.200000E-3 3.700000E+0 7.400000E-3 7.400000E-3 7.400000E-3 3.800000E+0 7.600000E-3 7.600000E-3 7.600000E-3 3.900000E+0 7.800000E-3 7.800000E-3 7.800000E-3 4.000000E+0 8.000000E-3 8.000000E-3 8.000000E-3 4.100000E+0 8.200000E-3 8.200000E-3 8.200000E-3 4.200000E+0 8.400000E-3 8.400000E-3 8.400000E-3 4.300000E+0 8.600000E-3 8.600000E-3 8.600000E-3 4.400000E+0 8.800000E-3 8.800000E-3 8.800000E-3 4.500000E+0 9.000000E-3 9.000000E-3 9.000000E-3 4.600000E+0 9.200000E-3 9.200000E-3 9.200000E-3 4.700000E+0 9.400000E-3 9.400000E-3 9.400000E-3 4.800000E+0 9.600000E-3 9.600000E-3 9.600000E-3 4.900000E+0 9.800000E-3 9.800000E-3 9.800000E-3 5.000000E+0 1.000000E-2 1.000000E-2 1.000000E-2 | [Ramp] dV/dt_r 1.898E+0/3.826E-9 1.484E+0/4.674E-9 2.571E+0/3.366E-9 dV/dt_f 2.584E+0/9.075E-10 2.492E+0/1.428E-9 2.642E+0/7.658E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.545454E+0 4.090909E+0 5.000000E+0 1.010101E-10 4.545233E+0 4.090722E+0 4.999725E+0 2.020202E-10 4.545045E+0 4.090556E+0 4.999509E+0 3.030303E-10 4.544897E+0 4.090419E+0 4.999360E+0 4.040404E-10 4.544751E+0 4.090283E+0 4.999213E+0 5.050505E-10 4.544648E+0 4.090178E+0 4.999130E+0 6.060606E-10 4.544548E+0 4.090076E+0 4.999048E+0 7.070707E-10 4.544479E+0 4.089998E+0 4.998996E+0 8.080808E-10 4.544412E+0 4.089921E+0 4.997774E+0 9.090909E-10 4.544369E+0 4.089865E+0 4.983108E+0 1.010101E-9 4.544067E+0 4.089799E+0 4.963935E+0 1.111111E-9 4.541432E+0 4.089654E+0 4.904188E+0 1.212121E-9 4.536702E+0 4.089014E+0 4.836696E+0 1.313131E-9 4.516609E+0 4.084742E+0 4.712404E+0 1.414141E-9 4.491348E+0 4.078272E+0 4.578398E+0 1.515152E-9 4.434346E+0 4.058304E+0 4.384717E+0 1.616162E-9 4.370151E+0 4.034398E+0 4.180558E+0 1.717172E-9 4.266746E+0 3.988938E+0 3.919543E+0 1.818182E-9 4.150159E+0 3.935379E+0 3.641732E+0 1.919192E-9 4.000527E+0 3.861296E+0 3.322334E+0 2.020202E-9 3.823549E+0 3.768968E+0 2.971251E+0 2.121212E-9 3.618828E+0 3.657265E+0 2.590015E+0 2.222222E-9 3.384610E+0 3.525331E+0 2.178817E+0 2.323232E-9 3.121127E+0 3.372477E+0 1.744361E+0 2.424242E-9 2.828807E+0 3.198380E+0 1.299366E+0 2.525253E-9 2.512863E+0 3.005802E+0 8.803985E-1 2.626263E-9 2.187648E+0 2.805109E+0 5.642313E-1 2.727273E-9 1.870650E+0 2.609218E+0 3.760448E-1 2.828283E-9 1.565387E+0 2.417560E+0 2.851266E-1 2.929293E-9 1.281116E+0 2.229675E+0 2.315956E-1 3.030303E-9 1.029471E+0 2.046511E+0 2.105756E-1 3.131313E-9 8.229603E-1 1.868029E+0 1.979818E-1 3.232323E-9 6.632510E-1 1.695170E+0 1.931097E-1 3.333333E-9 5.462110E-1 1.528694E+0 1.890587E-1 3.434343E-9 4.688147E-1 1.371059E+0 1.858136E-1 3.535354E-9 4.095516E-1 1.223756E+0 1.829266E-1 3.636364E-9 3.744758E-1 1.090681E+0 1.804158E-1 3.737374E-9 3.485455E-1 9.722239E-1 1.781746E-1 3.838384E-9 3.326985E-1 8.707715E-1 1.762088E-1 3.939394E-9 3.205569E-1 7.848969E-1 1.744396E-1 4.040404E-9 3.121447E-1 7.142999E-1 1.728706E-1 4.141414E-9 3.052667E-1 6.567358E-1 1.714554E-1 4.242424E-9 2.999417E-1 6.105248E-1 1.701931E-1 4.343434E-9 2.952788E-1 5.735820E-1 1.690496E-1 4.444444E-9 2.912554E-1 5.441371E-1 1.680234E-1 4.545455E-9 2.875876E-1 5.206420E-1 1.670930E-1 4.646465E-9 2.842825E-1 5.017530E-1 1.662548E-1 4.747475E-9 2.812247E-1 4.864578E-1 1.654922E-1 4.848485E-9 2.784188E-1 4.738861E-1 1.648019E-1 4.949495E-9 2.758099E-1 4.634260E-1 1.641745E-1 5.050505E-9 2.733958E-1 4.545623E-1 1.636051E-1 5.151515E-9 2.711468E-1 4.469420E-1 1.630857E-1 5.252525E-9 2.690532E-1 4.402747E-1 1.626126E-1 5.353535E-9 2.671018E-1 4.343622E-1 1.621822E-1 5.454545E-9 2.652778E-1 4.290437E-1 1.617894E-1 5.555556E-9 2.635767E-1 4.242091E-1 1.614306E-1 5.656566E-9 2.619801E-1 4.197686E-1 1.611022E-1 5.757576E-9 2.604915E-1 4.156611E-1 1.608034E-1 5.858586E-9 2.590900E-1 4.118347E-1 1.605297E-1 5.959596E-9 2.577831E-1 4.082547E-1 1.602792E-1 6.060606E-9 2.565483E-1 4.048886E-1 1.600493E-1 6.161616E-9 2.553976E-1 4.017170E-1 1.598402E-1 6.262626E-9 2.543078E-1 3.987177E-1 1.596480E-1 6.363636E-9 2.532922E-1 3.958789E-1 1.594720E-1 6.464646E-9 2.523272E-1 3.931838E-1 1.593099E-1 6.565657E-9 2.514289E-1 3.906259E-1 1.591628E-1 6.666667E-9 2.505736E-1 3.881914E-1 1.590271E-1 6.767677E-9 2.497775E-1 3.858761E-1 1.589028E-1 6.868687E-9 2.490173E-1 3.836683E-1 1.587881E-1 6.969697E-9 2.483106E-1 3.815657E-1 1.586841E-1 7.070707E-9 2.476347E-1 3.795580E-1 1.585880E-1 7.171717E-9 2.470064E-1 3.776439E-1 1.584998E-1 7.272727E-9 2.464038E-1 3.758136E-1 1.584184E-1 7.373737E-9 2.458446E-1 3.740674E-1 1.583448E-1 7.474747E-9 2.453075E-1 3.723961E-1 1.582765E-1 7.575758E-9 2.448090E-1 3.708002E-1 1.582138E-1 7.676768E-9 2.443289E-1 3.692713E-1 1.581558E-1 7.777778E-9 2.438843E-1 3.678105E-1 1.581036E-1 7.878788E-9 2.434556E-1 3.664102E-1 1.580550E-1 7.979798E-9 2.430584E-1 3.650713E-1 1.580103E-1 8.080808E-9 2.426745E-1 3.637867E-1 1.579689E-1 8.181818E-9 2.423197E-1 3.625581E-1 1.579318E-1 8.282828E-9 2.419764E-1 3.613786E-1 1.578972E-1 8.383838E-9 2.416589E-1 3.602499E-1 1.578652E-1 8.484848E-9 2.413508E-1 3.591654E-1 1.578357E-1 8.585859E-9 2.410669E-1 3.581274E-1 1.578094E-1 8.686869E-9 2.407911E-1 3.571298E-1 1.577846E-1 8.787879E-9 2.405366E-1 3.561744E-1 1.577617E-1 8.888889E-9 2.402889E-1 3.552554E-1 1.577406E-1 8.989899E-9 2.400611E-1 3.543753E-1 1.577219E-1 9.090909E-9 2.398391E-1 3.535285E-1 1.577043E-1 9.191919E-9 2.396347E-1 3.527171E-1 1.576878E-1 9.292929E-9 2.394350E-1 3.519359E-1 1.576726E-1 9.393939E-9 2.392519E-1 3.511873E-1 1.576594E-1 9.494949E-9 2.390730E-1 3.504664E-1 1.576468E-1 9.595960E-9 2.389085E-1 3.497754E-1 1.576349E-1 9.696970E-9 2.387472E-1 3.491094E-1 1.576240E-1 9.797980E-9 2.385999E-1 3.484711E-1 1.576147E-1 9.898990E-9 2.384554E-1 3.478560E-1 1.576055E-1 1.000000E-8 2.383193E-1 3.472573E-1 1.575966E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.382271E+0 1.861548E+0 3.312463E+0 1.010101E-10 2.378326E+0 1.859037E+0 3.305348E+0 2.020202E-10 2.369526E+0 1.853525E+0 3.289309E+0 3.030303E-10 2.355293E+0 1.844438E+0 3.264129E+0 4.040404E-10 2.340862E+0 1.835207E+0 3.238659E+0 5.050505E-10 2.321664E+0 1.822529E+0 3.206215E+0 6.060606E-10 2.302311E+0 1.809714E+0 3.173567E+0 7.070707E-10 2.280515E+0 1.794739E+0 3.137739E+0 8.080808E-10 2.258597E+0 1.779635E+0 3.100985E+0 9.090909E-10 2.235257E+0 1.763049E+0 3.053591E+0 1.010101E-9 2.211415E+0 1.746213E+0 3.002315E+0 1.111111E-9 2.183042E+0 1.727122E+0 2.916100E+0 1.212121E-9 2.152319E+0 1.706973E+0 2.823108E+0 1.313131E-9 2.104361E+0 1.679060E+0 2.680425E+0 1.414141E-9 2.051422E+0 1.648507E+0 2.531607E+0 1.515152E-9 1.967886E+0 1.601739E+0 2.345101E+0 1.616162E-9 1.878311E+0 1.551069E+0 2.154799E+0 1.717172E-9 1.756069E+0 1.479139E+0 1.944203E+0 1.818182E-9 1.625034E+0 1.400188E+0 1.730317E+0 1.919192E-9 1.472632E+0 1.303817E+0 1.509067E+0 2.020202E-9 1.306019E+0 1.193906E+0 1.285840E+0 2.121212E-9 1.127389E+0 1.070942E+0 1.061442E+0 2.222222E-9 9.385312E-1 9.357848E-1 8.365632E-1 2.323232E-9 7.418245E-1 7.894147E-1 6.117103E-1 2.424242E-9 5.392524E-1 6.329633E-1 3.870852E-1 2.525253E-9 3.482807E-1 4.742446E-1 1.836887E-1 2.626263E-9 2.107311E-1 3.390125E-1 6.671293E-2 2.727273E-9 1.147937E-1 2.406464E-1 2.388467E-2 2.828283E-9 6.493681E-2 1.677400E-1 6.669559E-3 2.929293E-9 2.838441E-2 1.134125E-1 2.818480E-3 3.030303E-9 1.609117E-2 7.560638E-2 1.233571E-3 3.131313E-9 7.371050E-3 5.042327E-2 1.426784E-3 3.232323E-9 4.713618E-3 3.331534E-2 1.435143E-3 3.333333E-9 2.863926E-3 2.224909E-2 1.306800E-3 3.434343E-9 2.291678E-3 1.486178E-2 1.203981E-3 3.535354E-9 1.881458E-3 1.017524E-2 1.121358E-3 3.636364E-9 1.710928E-3 7.075756E-3 1.041677E-3 3.737374E-9 1.575293E-3 5.126762E-3 9.659704E-4 3.838384E-9 1.488063E-3 3.848269E-3 8.957346E-4 3.939394E-9 1.409547E-3 3.046524E-3 8.307743E-4 4.040404E-9 1.342404E-3 2.515209E-3 7.698966E-4 4.141414E-9 1.277972E-3 2.173168E-3 7.132203E-4 4.242424E-9 1.217122E-3 1.937291E-3 6.604626E-4 4.343434E-9 1.159365E-3 1.775070E-3 6.115178E-4 4.444444E-9 1.105236E-3 1.654669E-3 5.658628E-4 4.545455E-9 1.052778E-3 1.563087E-3 5.234926E-4 4.646465E-9 1.002380E-3 1.488156E-3 4.841913E-4 4.747475E-9 9.546810E-4 1.424886E-3 4.477929E-4 4.848485E-9 9.097630E-4 1.368833E-3 4.139442E-4 4.949495E-9 8.662719E-4 1.317965E-3 3.825885E-4 5.050505E-9 8.243729E-4 1.270553E-3 3.536095E-4 5.151515E-9 7.849157E-4 1.225903E-3 3.268067E-4 5.252525E-9 7.476652E-4 1.183443E-3 3.019426E-4 5.353535E-9 7.116412E-4 1.142803E-3 2.789387E-4 5.454545E-9 6.768609E-4 1.103675E-3 2.577498E-4 5.555556E-9 6.442927E-4 1.066000E-3 2.381655E-4 5.656566E-9 6.134720E-4 1.029696E-3 2.200311E-4 5.757576E-9 5.836973E-4 9.946411E-4 2.032662E-4 5.858586E-9 5.548927E-4 9.607086E-4 1.878722E-4 5.959596E-9 5.280882E-4 9.279389E-4 1.736447E-4 6.060606E-9 5.026581E-4 8.962977E-4 1.604864E-4 6.161616E-9 4.781085E-4 8.657113E-4 1.483265E-4 6.262626E-9 4.543118E-4 8.360769E-4 1.371944E-4 6.363636E-9 4.323183E-4 8.074583E-4 1.269004E-4 6.464646E-9 4.113951E-4 7.798175E-4 1.173851E-4 6.565657E-9 3.912004E-4 7.530989E-4 1.085933E-4 6.666667E-9 3.715866E-4 7.272059E-4 1.005689E-4 6.767677E-9 3.535943E-4 7.022129E-4 9.314024E-5 6.868687E-9 3.364251E-4 6.780744E-4 8.627249E-5 6.969697E-9 3.198457E-4 6.547462E-4 7.992760E-5 7.070707E-9 3.037125E-4 6.321365E-4 7.415497E-5 7.171717E-9 2.890345E-4 6.103261E-4 6.880148E-5 7.272727E-9 2.749798E-4 5.892637E-4 6.384756E-5 7.373737E-9 2.613897E-4 5.689134E-4 5.927175E-5 7.474747E-9 2.481419E-4 5.491881E-4 5.512324E-5 7.575758E-9 2.361986E-4 5.301730E-4 5.126637E-5 7.676768E-9 2.247180E-4 5.118128E-4 4.769064E-5 7.777778E-9 2.135903E-4 4.940774E-4 4.438949E-5 7.878788E-9 2.027261E-4 4.768848E-4 4.140866E-5 7.979798E-9 1.930314E-4 4.603234E-4 3.862792E-5 8.080808E-9 1.836710E-4 4.443349E-4 3.604204E-5 8.181818E-9 1.745649E-4 4.288934E-4 3.365721E-5 8.282828E-9 1.656638E-4 4.139226E-4 3.151404E-5 8.383838E-9 1.578124E-4 3.995124E-4 2.950550E-5 8.484848E-9 1.501931E-4 3.856030E-4 2.762933E-5 8.585859E-9 1.427421E-4 3.721714E-4 2.590224E-5 8.686869E-9 1.354537E-4 3.591470E-4 2.435915E-5 8.787879E-9 1.291094E-4 3.466202E-4 2.290397E-5 8.888889E-9 1.229162E-4 3.345309E-4 2.153611E-5 8.989899E-9 1.168168E-4 3.228576E-4 2.028081E-5 9.090909E-9 1.108504E-4 3.115358E-4 1.916725E-5 9.191919E-9 1.057357E-4 3.006557E-4 1.810831E-5 9.292929E-9 1.007081E-4 2.901576E-4 1.710436E-5 9.393939E-9 9.571029E-5 2.800204E-4 1.618740E-5 9.494949E-9 9.082562E-5 2.701857E-4 1.538123E-5 9.595960E-9 8.671239E-5 2.607431E-4 1.460593E-5 9.696970E-9 8.263580E-5 2.516339E-4 1.386252E-5 9.797980E-9 7.853422E-5 2.428368E-4 1.318830E-5 9.898990E-9 7.454417E-5 2.342993E-4 1.260218E-5 1.000000E-8 7.132987E-5 2.260380E-4 1.197606E-5 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.358290E-1 3.318483E-1 1.574932E-1 1.010101E-10 2.992686E-1 3.714000E-1 2.569650E-1 2.020202E-10 4.288876E-1 4.588533E-1 4.383417E-1 3.030303E-10 5.947234E-1 5.802765E-1 6.464906E-1 4.040404E-10 7.752020E-1 7.197673E-1 8.600137E-1 5.050505E-10 9.613946E-1 8.698066E-1 1.074430E+0 6.060606E-10 1.149108E+0 1.025101E+0 1.288811E+0 7.070707E-10 1.337105E+0 1.183020E+0 1.502827E+0 8.080808E-10 1.524886E+0 1.342591E+0 1.716584E+0 9.090909E-10 1.711668E+0 1.501735E+0 1.929638E+0 1.010101E-9 1.897693E+0 1.659761E+0 2.142439E+0 1.111111E-9 2.081664E+0 1.816158E+0 2.354171E+0 1.212121E-9 2.264064E+0 1.968865E+0 2.565485E+0 1.313131E-9 2.442723E+0 2.119818E+0 2.775194E+0 1.414141E-9 2.618560E+0 2.264699E+0 2.984179E+0 1.515152E-9 2.788679E+0 2.403055E+0 3.190606E+0 1.616162E-9 2.954347E+0 2.535414E+0 3.395724E+0 1.717172E-9 3.111372E+0 2.660354E+0 3.596588E+0 1.818182E-9 3.261300E+0 2.775993E+0 3.794964E+0 1.919192E-9 3.397469E+0 2.880616E+0 3.985860E+0 2.020202E-9 3.522286E+0 2.973572E+0 4.171817E+0 2.121212E-9 3.626817E+0 3.053593E+0 4.343971E+0 2.222222E-9 3.716450E+0 3.123147E+0 4.505862E+0 2.323232E-9 3.786106E+0 3.181854E+0 4.641740E+0 2.424242E-9 3.843341E+0 3.234132E+0 4.763755E+0 2.525253E-9 3.887723E+0 3.278169E+0 4.842040E+0 2.626263E-9 3.918026E+0 3.313609E+0 4.875317E+0 2.727273E-9 3.945363E+0 3.346812E+0 4.886879E+0 2.828283E-9 3.970043E+0 3.378963E+0 4.888882E+0 2.929293E-9 3.994053E+0 3.408407E+0 4.884380E+0 3.030303E-9 4.016729E+0 3.437136E+0 4.880378E+0 3.131313E-9 4.038791E+0 3.464197E+0 4.877544E+0 3.232323E-9 4.059708E+0 3.490565E+0 4.875133E+0 3.333333E-9 4.080025E+0 3.515461E+0 4.873621E+0 3.434343E-9 4.099303E+0 3.539677E+0 4.872469E+0 3.535354E-9 4.117998E+0 3.562576E+0 4.872017E+0 3.636364E-9 4.135751E+0 3.584812E+0 4.871871E+0 3.737374E-9 4.152943E+0 3.605869E+0 4.872269E+0 3.838384E-9 4.169284E+0 3.626281E+0 4.872926E+0 3.939394E-9 4.185085E+0 3.645641E+0 4.874008E+0 4.040404E-9 4.200119E+0 3.664376E+0 4.875307E+0 4.141414E-9 4.214635E+0 3.682173E+0 4.876933E+0 4.242424E-9 4.228464E+0 3.699366E+0 4.878738E+0 4.343434E-9 4.241795E+0 3.715725E+0 4.880792E+0 4.444444E-9 4.254509E+0 3.731502E+0 4.882989E+0 4.545455E-9 4.266749E+0 3.746537E+0 4.885368E+0 4.646465E-9 4.278437E+0 3.761012E+0 4.887858E+0 4.747475E-9 4.289672E+0 3.774830E+0 4.890478E+0 4.848485E-9 4.300413E+0 3.788110E+0 4.893177E+0 4.949495E-9 4.310724E+0 3.800807E+0 4.895960E+0 5.050505E-9 4.320594E+0 3.812989E+0 4.898795E+0 5.151515E-9 4.330055E+0 3.824656E+0 4.901680E+0 5.252525E-9 4.339122E+0 3.835831E+0 4.904588E+0 5.353535E-9 4.347801E+0 3.846551E+0 4.907516E+0 5.454545E-9 4.356131E+0 3.856800E+0 4.910444E+0 5.555556E-9 4.364093E+0 3.866650E+0 4.913371E+0 5.656566E-9 4.371743E+0 3.876050E+0 4.916274E+0 5.757576E-9 4.379045E+0 3.885098E+0 4.919158E+0 5.858586E-9 4.386072E+0 3.893720E+0 4.921999E+0 5.959596E-9 4.392769E+0 3.902033E+0 4.924810E+0 6.060606E-9 4.399221E+0 3.909940E+0 4.927558E+0 6.161616E-9 4.405363E+0 3.917575E+0 4.930265E+0 6.262626E-9 4.411289E+0 3.924826E+0 4.932897E+0 6.363636E-9 4.416920E+0 3.931841E+0 4.935483E+0 6.464646E-9 4.422360E+0 3.938490E+0 4.937980E+0 6.565657E-9 4.427523E+0 3.944933E+0 4.940427E+0 6.666667E-9 4.432519E+0 3.951030E+0 4.942778E+0 6.767677E-9 4.437253E+0 3.956949E+0 4.945079E+0 6.868687E-9 4.441839E+0 3.962540E+0 4.947277E+0 6.969697E-9 4.446180E+0 3.967976E+0 4.949427E+0 7.070707E-9 4.450391E+0 3.973102E+0 4.951472E+0 7.171717E-9 4.454370E+0 3.978096E+0 4.953473E+0 7.272727E-9 4.458235E+0 3.982796E+0 4.955368E+0 7.373737E-9 4.461883E+0 3.987381E+0 4.957221E+0 7.474747E-9 4.465432E+0 3.991691E+0 4.958972E+0 7.575758E-9 4.468776E+0 3.995904E+0 4.960687E+0 7.676768E-9 4.472033E+0 3.999855E+0 4.962300E+0 7.777778E-9 4.475099E+0 4.003723E+0 4.963882E+0 7.878788E-9 4.478090E+0 4.007346E+0 4.965367E+0 7.979798E-9 4.480900E+0 4.010899E+0 4.966825E+0 8.080808E-9 4.483645E+0 4.014220E+0 4.968190E+0 8.181818E-9 4.486221E+0 4.017483E+0 4.969531E+0 8.282828E-9 4.488742E+0 4.020528E+0 4.970785E+0 8.383838E-9 4.491103E+0 4.023526E+0 4.972020E+0 8.484848E-9 4.493416E+0 4.026317E+0 4.973170E+0 8.585859E-9 4.495581E+0 4.029069E+0 4.974304E+0 8.686869E-9 4.497705E+0 4.031629E+0 4.975360E+0 8.787879E-9 4.499689E+0 4.034157E+0 4.976404E+0 8.888889E-9 4.501638E+0 4.036503E+0 4.977372E+0 8.989899E-9 4.503457E+0 4.038824E+0 4.978329E+0 9.090909E-9 4.505247E+0 4.040975E+0 4.979218E+0 9.191919E-9 4.506914E+0 4.043108E+0 4.980098E+0 9.292929E-9 4.508556E+0 4.045079E+0 4.980912E+0 9.393939E-9 4.510085E+0 4.047037E+0 4.981720E+0 9.494949E-9 4.511593E+0 4.048845E+0 4.982467E+0 9.595960E-9 4.512994E+0 4.050644E+0 4.983210E+0 9.696970E-9 4.514378E+0 4.052301E+0 4.983895E+0 9.797980E-9 4.515662E+0 4.053952E+0 4.984576E+0 9.898990E-9 4.516936E+0 4.055471E+0 4.985204E+0 1.000000E-8 4.518134E+0 4.056988E+0 4.985831E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 6.599979E-2 4.199189E-2 1.015001E-1 2.020202E-10 1.951422E-1 1.308581E-1 2.809111E-1 3.030303E-10 3.566892E-1 2.503699E-1 4.855559E-1 4.040404E-10 5.307794E-1 3.847428E-1 6.954602E-1 5.050505E-10 7.096334E-1 5.273423E-1 9.063510E-1 6.060606E-10 8.896458E-1 6.737105E-1 1.117108E+0 7.070707E-10 1.069370E+0 8.218220E-1 1.327152E+0 8.080808E-10 1.248318E+0 9.702702E-1 1.536311E+0 9.090909E-10 1.425438E+0 1.117359E+0 1.744832E+0 1.010101E-9 1.600655E+0 1.263258E+0 1.951458E+0 1.111111E-9 1.773276E+0 1.403250E+0 2.157540E+0 1.212121E-9 1.941985E+0 1.541292E+0 2.360771E+0 1.313131E-9 2.105530E+0 1.668869E+0 2.563083E+0 1.414141E-9 2.262578E+0 1.793440E+0 2.761152E+0 1.515152E-9 2.411358E+0 1.905236E+0 2.957650E+0 1.616162E-9 2.551470E+0 2.013029E+0 3.147599E+0 1.717172E-9 2.680590E+0 2.105653E+0 3.334776E+0 1.818182E-9 2.797944E+0 2.193001E+0 3.511481E+0 1.919192E-9 2.900442E+0 2.262219E+0 3.683120E+0 2.020202E-9 2.986841E+0 2.325419E+0 3.837296E+0 2.121212E-9 3.054026E+0 2.370703E+0 3.981843E+0 2.222222E-9 3.104307E+0 2.410578E+0 4.096018E+0 2.323232E-9 3.135925E+0 2.436653E+0 4.194240E+0 2.424242E-9 3.155927E+0 2.459174E+0 4.248004E+0 2.525253E-9 3.160357E+0 2.471284E+0 4.281500E+0 2.626263E-9 3.147302E+0 2.472567E+0 4.260007E+0 2.727273E-9 3.123925E+0 2.468757E+0 4.213184E+0 2.828283E-9 3.093376E+0 2.460639E+0 4.150584E+0 2.929293E-9 3.053993E+0 2.446176E+0 4.070428E+0 3.030303E-9 3.012726E+0 2.428847E+0 3.988350E+0 3.131313E-9 2.967066E+0 2.407542E+0 3.901788E+0 3.232323E-9 2.921144E+0 2.384658E+0 3.817294E+0 3.333333E-9 2.874664E+0 2.359722E+0 3.737196E+0 3.434343E-9 2.829007E+0 2.334127E+0 3.661361E+0 3.535354E-9 2.784947E+0 2.307771E+0 3.593801E+0 3.636364E-9 2.742413E+0 2.281409E+0 3.531521E+0 3.737374E-9 2.702594E+0 2.255137E+0 3.478630E+0 3.838384E-9 2.664724E+0 2.229306E+0 3.431217E+0 3.939394E-9 2.630036E+0 2.204094E+0 3.392738E+0 4.040404E-9 2.597504E+0 2.179620E+0 3.359354E+0 4.141414E-9 2.568205E+0 2.156082E+0 3.333611E+0 4.242424E-9 2.541105E+0 2.133472E+0 3.312216E+0 4.343434E-9 2.517042E+0 2.111965E+0 3.296824E+0 4.444444E-9 2.495101E+0 2.091492E+0 3.284862E+0 4.545455E-9 2.475861E+0 2.072185E+0 3.277264E+0 4.646465E-9 2.458586E+0 2.053954E+0 3.272112E+0 4.747475E-9 2.443616E+0 2.036880E+0 3.269829E+0 4.848485E-9 2.430403E+0 2.020877E+0 3.269214E+0 4.949495E-9 2.419092E+0 2.005975E+0 3.270405E+0 5.050505E-9 2.409302E+0 1.992108E+0 3.272539E+0 5.151515E-9 2.401034E+0 1.979255E+0 3.275615E+0 5.252525E-9 2.394046E+0 1.967377E+0 3.279080E+0 5.353535E-9 2.388240E+0 1.956414E+0 3.282904E+0 5.454545E-9 2.383482E+0 1.946353E+0 3.286726E+0 5.555556E-9 2.379617E+0 1.937099E+0 3.290546E+0 5.656566E-9 2.376583E+0 1.928665E+0 3.294120E+0 5.757576E-9 2.374204E+0 1.920934E+0 3.297500E+0 5.858586E-9 2.372465E+0 1.913937E+0 3.300508E+0 5.959596E-9 2.371189E+0 1.907543E+0 3.303246E+0 6.060606E-9 2.370388E+0 1.901799E+0 3.305573E+0 6.161616E-9 2.369903E+0 1.896565E+0 3.307625E+0 6.262626E-9 2.369753E+0 1.891899E+0 3.309285E+0 6.363636E-9 2.369809E+0 1.887660E+0 3.310705E+0 6.464646E-9 2.370088E+0 1.883913E+0 3.311787E+0 6.565657E-9 2.370491E+0 1.880518E+0 3.312678E+0 6.666667E-9 2.371027E+0 1.877544E+0 3.313300E+0 6.767677E-9 2.371632E+0 1.874859E+0 3.313783E+0 6.868687E-9 2.372301E+0 1.872531E+0 3.314069E+0 6.969697E-9 2.373001E+0 1.870436E+0 3.314261E+0 7.070707E-9 2.373715E+0 1.868640E+0 3.314320E+0 7.171717E-9 2.374435E+0 1.867031E+0 3.314321E+0 7.272727E-9 2.375134E+0 1.865671E+0 3.314244E+0 7.373737E-9 2.375826E+0 1.864458E+0 3.314135E+0 7.474747E-9 2.376473E+0 1.863449E+0 3.313989E+0 7.575758E-9 2.377105E+0 1.862556E+0 3.313829E+0 7.676768E-9 2.377680E+0 1.861828E+0 3.313661E+0 7.777778E-9 2.378237E+0 1.861189E+0 3.313490E+0 7.878788E-9 2.378730E+0 1.860684E+0 3.313329E+0 7.979798E-9 2.379205E+0 1.860246E+0 3.313171E+0 8.080808E-9 2.379616E+0 1.859913E+0 3.313034E+0 8.181818E-9 2.380011E+0 1.859630E+0 3.312901E+0 8.282828E-9 2.380344E+0 1.859429E+0 3.312794E+0 8.383838E-9 2.380664E+0 1.859265E+0 3.312692E+0 8.484848E-9 2.380927E+0 1.859164E+0 3.312615E+0 8.585859E-9 2.381179E+0 1.859089E+0 3.312543E+0 8.686869E-9 2.381382E+0 1.859061E+0 3.312492E+0 8.787879E-9 2.381575E+0 1.859050E+0 3.312445E+0 8.888889E-9 2.381726E+0 1.859074E+0 3.312415E+0 8.989899E-9 2.381871E+0 1.859110E+0 3.312388E+0 9.090909E-9 2.381980E+0 1.859169E+0 3.312374E+0 9.191919E-9 2.382084E+0 1.859235E+0 3.312361E+0 9.292929E-9 2.382159E+0 1.859317E+0 3.312358E+0 9.393939E-9 2.382232E+0 1.859403E+0 3.312355E+0 9.494949E-9 2.382281E+0 1.859497E+0 3.312358E+0 9.595960E-9 2.382328E+0 1.859594E+0 3.312361E+0 9.696970E-9 2.382357E+0 1.859694E+0 3.312368E+0 9.797980E-9 2.382386E+0 1.859795E+0 3.312374E+0 9.898990E-9 2.382401E+0 1.859896E+0 3.312382E+0 1.000000E-8 2.382415E+0 1.859997E+0 3.312390E+0 | |[End nc7szd384_data_o | |====================================================================== | [Model] nc7szd384_cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 2p NA 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -1.347169E+0 -1.342385E+0 -1.392948E+0 -4.900000E+0 -1.313537E+0 -1.309625E+0 -1.357073E+0 -4.800000E+0 -1.279959E+0 -1.276900E+0 -1.321297E+0 -4.700000E+0 -1.246435E+0 -1.244209E+0 -1.285618E+0 -4.600000E+0 -1.212966E+0 -1.211553E+0 -1.250037E+0 -4.500000E+0 -1.179551E+0 -1.178931E+0 -1.214554E+0 -4.400000E+0 -1.146190E+0 -1.146344E+0 -1.179169E+0 -4.300000E+0 -1.112883E+0 -1.113792E+0 -1.143882E+0 -4.200000E+0 -1.079630E+0 -1.081274E+0 -1.108692E+0 -4.100000E+0 -1.046432E+0 -1.048792E+0 -1.073600E+0 -4.000000E+0 -1.013288E+0 -1.016345E+0 -1.038606E+0 -3.900000E+0 -9.801978E-1 -9.839330E-1 -1.003709E+0 -3.800000E+0 -9.471621E-1 -9.515567E-1 -9.689089E-1 -3.700000E+0 -9.141809E-1 -9.192163E-1 -9.342065E-1 -3.600000E+0 -8.812541E-1 -8.869120E-1 -8.996011E-1 -3.500000E+0 -8.483821E-1 -8.546443E-1 -8.650929E-1 -3.400000E+0 -8.155651E-1 -8.224138E-1 -8.306818E-1 -3.300000E+0 -7.828034E-1 -7.902209E-1 -7.963677E-1 -3.200000E+0 -7.500975E-1 -7.580664E-1 -7.621508E-1 -3.100000E+0 -7.174478E-1 -7.259512E-1 -7.280312E-1 -3.000000E+0 -6.848551E-1 -6.938761E-1 -6.940090E-1 -2.900000E+0 -6.523201E-1 -6.618425E-1 -6.600847E-1 -2.800000E+0 -6.198440E-1 -6.298518E-1 -6.262587E-1 -2.700000E+0 -5.874279E-1 -5.979056E-1 -5.925316E-1 -2.600000E+0 -5.550736E-1 -5.660060E-1 -5.589043E-1 -2.500000E+0 -5.227830E-1 -5.341556E-1 -5.253780E-1 -2.400000E+0 -4.905586E-1 -5.023573E-1 -4.919544E-1 -2.300000E+0 -4.584035E-1 -4.706149E-1 -4.586356E-1 -2.200000E+0 -4.263217E-1 -4.389329E-1 -4.254243E-1 -2.100000E+0 -3.943182E-1 -4.073170E-1 -3.923243E-1 -2.000000E+0 -3.623995E-1 -3.757743E-1 -3.593407E-1 -1.900000E+0 -3.305741E-1 -3.443140E-1 -3.264804E-1 -1.800000E+0 -2.988527E-1 -3.129476E-1 -2.937526E-1 -1.700000E+0 -2.672504E-1 -2.816908E-1 -2.611708E-1 -1.600000E+0 -2.357883E-1 -2.505644E-1 -2.287541E-1 -1.500000E+0 -2.044961E-1 -2.195972E-1 -1.965312E-1 -1.400000E+0 -1.734187E-1 -1.888306E-1 -1.645477E-1 -1.300000E+0 -1.426276E-1 -1.583270E-1 -1.328827E-1 -1.200000E+0 -1.122412E-1 -1.281867E-1 -1.016780E-1 -1.100000E+0 -8.248596E-2 -9.857734E-2 -7.125102E-2 -1.000000E+0 -5.385769E-2 -6.982428E-2 -4.249672E-2 -9.000000E-1 -2.773948E-2 -4.265041E-2 -1.924710E-2 -8.000000E-1 -9.029840E-3 -1.904539E-2 -9.600623E-3 -7.000000E-1 -2.949816E-3 -4.576411E-3 -4.625403E-3 -6.000000E-1 -8.662292E-4 -9.016648E-4 -1.372799E-3 -5.000000E-1 -1.247916E-4 -1.537798E-4 -1.782136E-4 -4.000000E-1 -9.644411E-6 -1.711738E-5 -1.027364E-5 -3.000000E-1 -4.525049E-7 -1.332584E-6 -2.993758E-7 -2.000000E-1 -1.402205E-8 -7.171573E-8 -5.507286E-9 -1.000000E-1 -3.060341E-10 -2.731583E-9 -7.466488E-11 1.000000E-1 -3.546385E-12 1.762124E-11 -5.014600E-12 2.000000E-1 -2.961742E-12 2.239098E-11 -4.599321E-12 3.000000E-1 -2.502221E-12 2.401124E-11 -4.193312E-12 4.000000E-1 -2.059686E-12 2.521072E-11 -3.788747E-12 5.000000E-1 -1.623590E-12 2.628342E-11 -3.384848E-12 6.000000E-1 -1.189715E-12 2.730305E-11 -2.980283E-12 7.000000E-1 -7.558398E-13 2.829736E-11 -2.576606E-12 8.000000E-1 -3.232969E-13 2.927925E-11 -2.171596E-12 9.000000E-1 1.088019E-13 3.025669E-11 -1.768363E-12 1.000000E+0 5.417888E-13 3.123013E-11 -1.364686E-12 1.100000E+0 9.743317E-13 3.220446E-11 -9.601209E-13 1.200000E+0 1.407763E-12 3.317791E-11 -5.551115E-13 1.300000E+0 1.840306E-12 3.415490E-11 -1.509903E-13 1.400000E+0 2.273737E-12 3.513367E-11 2.531309E-13 1.500000E+0 2.706280E-12 3.611600E-11 6.572520E-13 1.600000E+0 3.139711E-12 3.710276E-11 1.060485E-12 1.700000E+0 3.573142E-12 3.809131E-11 1.465494E-12 1.800000E+0 4.008349E-12 3.908340E-11 1.870504E-12 1.900000E+0 4.442668E-12 4.007816E-11 2.274625E-12 2.000000E+0 4.876100E-12 4.108180E-11 2.679634E-12 2.100000E+0 5.311307E-12 4.208545E-11 3.083755E-12 2.200000E+0 5.746514E-12 4.309797E-11 3.488765E-12 2.300000E+0 6.181722E-12 4.410872E-11 3.893774E-12 2.400000E+0 6.616929E-12 4.513012E-11 4.298784E-12 2.500000E+0 7.055689E-12 4.615153E-11 4.702017E-12 2.600000E+0 7.492673E-12 4.718537E-11 5.107026E-12 2.700000E+0 7.929657E-12 4.822809E-11 5.510259E-12 2.800000E+0 8.368417E-12 4.927259E-11 5.917045E-12 2.900000E+0 8.807177E-12 5.033130E-11 6.322054E-12 3.000000E+0 9.244161E-12 5.139889E-11 6.728840E-12 3.100000E+0 9.688250E-12 5.248424E-11 7.130296E-12 3.200000E+0 1.012701E-11 5.358025E-11 7.540635E-12 3.300000E+0 1.056932E-11 5.469936E-11 7.943868E-12 3.400000E+0 1.101519E-11 5.584333E-11 8.350654E-12 3.500000E+0 1.146105E-11 5.701750E-11 8.755663E-12 3.600000E+0 1.191047E-11 5.822365E-11 9.162449E-12 3.700000E+0 1.236167E-11 5.946177E-11 9.567458E-12 3.800000E+0 1.281464E-11 6.075851E-11 9.977796E-12 3.900000E+0 1.327116E-11 6.210144E-11 1.038458E-11 4.000000E+0 1.373834E-11 6.351186E-11 1.079314E-11 4.100000E+0 1.420020E-11 6.498624E-11 1.120526E-11 4.200000E+0 1.467981E-11 6.655298E-11 1.161737E-11 4.300000E+0 1.515232E-11 6.819789E-11 1.202594E-11 4.400000E+0 1.563905E-11 6.995648E-11 1.243450E-11 4.500000E+0 1.613287E-11 7.182877E-11 1.285016E-11 4.600000E+0 1.663025E-11 7.383250E-11 1.326228E-11 4.700000E+0 1.714184E-11 7.597123E-11 1.367440E-11 4.800000E+0 1.766409E-11 7.827694E-11 1.409361E-11 4.900000E+0 1.819345E-11 8.074963E-11 1.451639E-11 5.000000E+0 1.874412E-11 8.341416E-11 1.493206E-11 | [POWER Clamp] 0.0 1.874412E-11 7.182877E-11 1.706724E-11 -10.000000E-2 1.930189E-11 7.383250E-11 1.750067E-11 -2.000000E-1 1.987743E-11 7.597123E-11 1.794476E-11 -3.000000E-1 2.046008E-11 7.827694E-11 1.838174E-11 -4.000000E-1 2.107115E-11 8.074608E-11 1.882938E-11 -5.000000E-1 2.169642E-11 8.341416E-11 1.928058E-11 -6.000000E-1 2.234302E-11 8.629541E-11 1.973532E-11 -7.000000E-1 2.301093E-11 8.939338E-11 2.019718E-11 -8.000000E-1 2.370015E-11 9.273649E-11 2.065548E-11 -9.000000E-1 2.441780E-11 9.634960E-11 2.112799E-11 -1.000000E+0 2.516032E-11 1.002469E-10 2.160050E-11 -1.100000E+0 2.592770E-11 1.044391E-10 2.207656E-11 -1.200000E+0 2.673772E-11 1.089759E-10 2.256329E-11 -1.300000E+0 2.757261E-11 1.138538E-10 2.305356E-11 -1.400000E+0 2.842881E-11 1.191047E-10 2.355804E-11 -1.500000E+0 2.933476E-11 1.247535E-10 2.405898E-11 -1.600000E+0 3.027623E-11 1.308216E-10 2.457057E-11 -1.700000E+0 3.125678E-11 1.373372E-10 2.509282E-11 -1.800000E+0 3.227640E-11 1.443326E-10 2.562217E-11 -1.900000E+0 3.333867E-11 1.518110E-10 2.615863E-11 -2.000000E+0 3.444356E-11 1.598188E-10 2.670220E-11 -2.100000E+0 3.559819E-11 1.683773E-10 2.725997E-11 -2.200000E+0 3.680256E-11 1.775184E-10 2.782485E-11 -2.300000E+0 3.805667E-11 1.872600E-10 2.840039E-11 -2.400000E+0 3.936762E-11 1.976375E-10 2.898304E-11 -2.500000E+0 4.073897E-11 2.086864E-10 2.957989E-11 -2.600000E+0 4.215650E-11 2.204246E-10 3.019096E-11 -2.700000E+0 4.364153E-11 2.328875E-10 3.081624E-11 -2.800000E+0 4.518697E-11 2.461071E-10 3.144152E-11 -2.900000E+0 4.680345E-11 2.601013E-10 3.208811E-11 -3.000000E+0 4.848033E-11 2.749161E-10 3.274181E-11 -3.100000E+0 5.022116E-11 2.905836E-10 3.341682E-11 -3.200000E+0 5.205436E-11 3.071179E-10 3.409895E-11 -3.300000E+0 5.395151E-11 3.245688E-10 3.479528E-11 -3.400000E+0 5.591971E-11 3.429648E-10 3.551293E-11 -3.500000E+0 5.797318E-11 3.623413E-10 3.625189E-11 -3.600000E+0 6.011902E-11 3.827338E-10 3.699085E-11 -3.700000E+0 6.233591E-11 4.041638E-10 3.775824E-11 -3.800000E+0 6.465228E-11 4.266667E-10 3.853273E-11 -3.900000E+0 6.706813E-11 4.502851E-10 3.933565E-11 -4.000000E+0 6.955503E-11 4.750618E-10 4.016698E-11 -4.100000E+0 7.214851E-11 5.010037E-10 4.099121E-11 -4.200000E+0 7.484147E-11 5.281819E-10 4.185097E-11 -4.300000E+0 7.762679E-11 5.566179E-10 4.273204E-11 -4.400000E+0 8.053291E-11 5.863399E-10 4.362732E-11 -4.500000E+0 8.354561E-11 6.173906E-10 4.455103E-11 -4.600000E+0 8.665069E-11 6.497913E-10 4.548895E-11 -4.700000E+0 8.989076E-11 6.836061E-10 4.644818E-11 -4.800000E+0 9.323742E-11 7.188774E-10 4.745004E-11 -4.900000E+0 9.669066E-11 7.556125E-10 4.845191E-11 -5.000000E+0 1.002931E-10 7.938752E-10 4.950351E-11 | |[End nc7szd384_cntrl | |====================================================================== | [Model] series_switch Model_type Series_switch C_comp 4.5p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [On] [Series MOSFET] Vds=0.5 5.000000E+0 1.834091E-1 1.378131E-1 2.712390E-1 4.900000E+0 1.779522E-1 1.342433E-1 2.658169E-1 4.800000E+0 1.725107E-1 1.305693E-1 2.603007E-1 4.700000E+0 1.670637E-1 1.266457E-1 2.546781E-1 4.600000E+0 1.615937E-1 1.224203E-1 2.489372E-1 4.500000E+0 1.560855E-1 1.178454E-1 2.430665E-1 4.400000E+0 1.505256E-1 1.131279E-1 2.370548E-1 4.300000E+0 1.449018E-1 1.084372E-1 2.308909E-1 4.200000E+0 1.392031E-1 1.037563E-1 2.245638E-1 4.100000E+0 1.334189E-1 9.907128E-2 2.180623E-1 4.000000E+0 1.275395E-1 9.437015E-2 2.113751E-1 3.900000E+0 1.215553E-1 8.964262E-2 2.044909E-1 3.800000E+0 1.154573E-1 8.487956E-2 1.973980E-1 3.700000E+0 1.092366E-1 8.007280E-2 1.900846E-1 3.600000E+0 1.028845E-1 7.521492E-2 1.825386E-1 3.500000E+0 9.639267E-2 7.029914E-2 1.747475E-1 3.400000E+0 8.975289E-2 6.531921E-2 1.666986E-1 3.300000E+0 8.295741E-2 6.026949E-2 1.583791E-1 3.200000E+0 7.599905E-2 5.514489E-2 1.497757E-1 3.100000E+0 6.887159E-2 4.994112E-2 1.408755E-1 3.000000E+0 6.157057E-2 4.465491E-2 1.316654E-1 2.900000E+0 5.409465E-2 3.928468E-2 1.221333E-1 2.800000E+0 4.644856E-2 3.383170E-2 1.122684E-1 2.700000E+0 3.864904E-2 2.830254E-2 1.020626E-1 2.600000E+0 3.073783E-2 2.271456E-2 9.151327E-2 2.500000E+0 2.280831E-2 1.710832E-2 8.062690E-2 2.400000E+0 1.505123E-2 1.157530E-2 6.942703E-2 2.300000E+0 7.800266E-3 6.304851E-3 5.796662E-2 2.200000E+0 1.524379E-3 1.614772E-3 4.634775E-2 2.100000E+0 -3.222742E-3 -2.091228E-3 3.474828E-2 2.000000E+0 -5.723150E-3 -4.368475E-3 2.345039E-2 1.900000E+0 -6.196453E-3 -5.151254E-3 1.286434E-2 1.800000E+0 -6.399998E-3 -5.399004E-3 3.552516E-3 1.700000E+0 -6.600000E-3 -5.599995E-3 -3.712459E-3 1.600000E+0 -6.800000E-3 -5.800000E-3 -7.576755E-3 1.500000E+0 -7.000000E-3 -6.000000E-3 -7.999505E-3 1.400000E+0 -7.200000E-3 -6.200000E-3 -8.200000E-3 1.300000E+0 -7.400000E-3 -6.400000E-3 -8.400000E-3 1.200000E+0 -7.600000E-3 -6.600000E-3 -8.600000E-3 1.100000E+0 -7.800000E-3 -6.800000E-3 -8.800000E-3 1.000000E+0 -8.000000E-3 -7.000000E-3 -9.000000E-3 9.000000E-1 -8.200000E-3 -7.200000E-3 -9.200000E-3 8.000000E-1 -8.400000E-3 -7.400000E-3 -9.400000E-3 7.000000E-1 -8.600000E-3 -7.600000E-3 -9.600000E-3 6.000000E-1 -8.800000E-3 -7.800000E-3 -9.800000E-3 5.000000E-1 -9.000000E-3 -8.000000E-3 -1.000000E-2 4.000000E-1 -9.200000E-3 -8.200000E-3 -1.020000E-2 3.000000E-1 -9.400000E-3 -8.400000E-3 -1.040000E-2 2.000000E-1 -9.600000E-3 -8.600000E-3 -1.060000E-2 10.000000E-2 -9.800000E-3 -8.800000E-3 -1.080000E-2 0.0 -1.000000E-2 -9.000000E-3 -1.100000E-2 | [Series MOSFET] Vds=1.0 5.000000E+0 3.079786E-1 2.362163E-1 4.409378E-1 4.900000E+0 2.976914E-1 2.296381E-1 4.301151E-1 4.800000E+0 2.874293E-1 2.227614E-1 4.191205E-1 4.700000E+0 2.771583E-1 2.154162E-1 4.079345E-1 4.600000E+0 2.668496E-1 2.075184E-1 3.965386E-1 4.500000E+0 2.564786E-1 1.989862E-1 3.849159E-1 4.400000E+0 2.460235E-1 1.902274E-1 3.730502E-1 4.300000E+0 2.354650E-1 1.815153E-1 3.609270E-1 4.200000E+0 2.247859E-1 1.728224E-1 3.485329E-1 4.100000E+0 2.139702E-1 1.641258E-1 3.358565E-1 4.000000E+0 2.030040E-1 1.554063E-1 3.228886E-1 3.900000E+0 1.918749E-1 1.466476E-1 3.096225E-1 3.800000E+0 1.805726E-1 1.378358E-1 2.960553E-1 3.700000E+0 1.690898E-1 1.289590E-1 2.821878E-1 3.600000E+0 1.574232E-1 1.200077E-1 2.680258E-1 3.500000E+0 1.455753E-1 1.109751E-1 2.535806E-1 3.400000E+0 1.335577E-1 1.018578E-1 2.388692E-1 3.300000E+0 1.213936E-1 9.265773E-2 2.239147E-1 3.200000E+0 1.091225E-1 8.338513E-2 2.087460E-1 3.100000E+0 9.680292E-2 7.406299E-2 1.933979E-1 3.000000E+0 8.451390E-2 6.473333E-2 1.779104E-1 2.900000E+0 7.235451E-2 5.546336E-2 1.623285E-1 2.800000E+0 6.044121E-2 4.634833E-2 1.467021E-1 2.700000E+0 4.890550E-2 3.750814E-2 1.310866E-1 2.600000E+0 3.789327E-2 2.907866E-2 1.155439E-1 2.500000E+0 2.756727E-2 2.120331E-2 1.001443E-1 2.400000E+0 1.811305E-2 1.402926E-2 8.496972E-2 2.300000E+0 9.748755E-3 7.709526E-3 7.011808E-2 2.200000E+0 2.740449E-3 2.410650E-3 5.571026E-2 2.100000E+0 -2.566198E-3 -1.665311E-3 4.190003E-2 2.000000E+0 -5.587397E-3 -4.217687E-3 2.888933E-2 1.900000E+0 -6.195189E-3 -5.136516E-3 1.695234E-2 1.800000E+0 -6.399996E-3 -5.398736E-3 6.476609E-3 1.700000E+0 -6.600000E-3 -5.599996E-3 -1.954244E-3 1.600000E+0 -6.800000E-3 -5.800000E-3 -7.191630E-3 1.500000E+0 -7.000000E-3 -6.000000E-3 -7.998158E-3 1.400000E+0 -7.200000E-3 -6.200000E-3 -8.199999E-3 1.300000E+0 -7.400000E-3 -6.400000E-3 -8.400000E-3 1.200000E+0 -7.600000E-3 -6.600000E-3 -8.600000E-3 1.100000E+0 -7.800000E-3 -6.800000E-3 -8.800000E-3 1.000000E+0 -8.000000E-3 -7.000000E-3 -9.000000E-3 9.000000E-1 -8.200000E-3 -7.200000E-3 -9.200000E-3 8.000000E-1 -8.400000E-3 -7.400000E-3 -9.400000E-3 7.000000E-1 -8.600000E-3 -7.600000E-3 -9.600000E-3 6.000000E-1 -8.800000E-3 -7.800000E-3 -9.800000E-3 5.000000E-1 -9.000000E-3 -8.000000E-3 -1.000000E-2 4.000000E-1 -9.200000E-3 -8.200000E-3 -1.020000E-2 3.000000E-1 -9.400000E-3 -8.400000E-3 -1.040000E-2 2.000000E-1 -9.600000E-3 -8.600000E-3 -1.060000E-2 10.000000E-2 -9.800000E-3 -8.800000E-3 -1.080000E-2 0.0 -1.000000E-2 -9.000000E-3 -1.100000E-2 | [Series MOSFET] Vds=1.5 5.000000E+0 3.845109E-1 3.025125E-1 5.255647E-1 4.900000E+0 3.697797E-1 2.931821E-1 5.094461E-1 4.800000E+0 3.550770E-1 2.833930E-1 4.932117E-1 4.700000E+0 3.403681E-1 2.729545E-1 4.768627E-1 4.600000E+0 3.256271E-1 2.617567E-1 4.604030E-1 4.500000E+0 3.108364E-1 2.496936E-1 4.438384E-1 4.400000E+0 2.959856E-1 2.373458E-1 4.271768E-1 4.300000E+0 2.810717E-1 2.250620E-1 4.104267E-1 4.200000E+0 2.660988E-1 2.128140E-1 3.935979E-1 4.100000E+0 2.510774E-1 2.005818E-1 3.767003E-1 4.000000E+0 2.360242E-1 1.883538E-1 3.597444E-1 3.900000E+0 2.209608E-1 1.761267E-1 3.427408E-1 3.800000E+0 2.059136E-1 1.639064E-1 3.257004E-1 3.700000E+0 1.909121E-1 1.517086E-1 3.086344E-1 3.600000E+0 1.759890E-1 1.395586E-1 2.915543E-1 3.500000E+0 1.611796E-1 1.274908E-1 2.744720E-1 3.400000E+0 1.465215E-1 1.155467E-1 2.574002E-1 3.300000E+0 1.320551E-1 1.037739E-1 2.403529E-1 3.200000E+0 1.178244E-1 9.222395E-2 2.233450E-1 3.100000E+0 1.038775E-1 8.095126E-2 2.063936E-1 3.000000E+0 9.026837E-2 7.001296E-2 1.895179E-1 2.900000E+0 7.705834E-2 5.946911E-2 1.727402E-1 2.800000E+0 6.431831E-2 4.938371E-2 1.560869E-1 2.700000E+0 5.213168E-2 3.982619E-2 1.395893E-1 2.600000E+0 4.059793E-2 3.087328E-2 1.232857E-1 2.500000E+0 2.983745E-2 2.261138E-2 1.072229E-1 2.400000E+0 1.999813E-2 1.513941E-2 9.145952E-2 2.300000E+0 1.126460E-2 8.572596E-3 7.606989E-2 2.200000E+0 3.872626E-3 3.048707E-3 6.114982E-2 2.100000E+0 -1.861572E-3 -1.253862E-3 4.682514E-2 2.000000E+0 -5.389133E-3 -4.049186E-3 3.326470E-2 1.900000E+0 -6.192439E-3 -5.118834E-3 2.070116E-2 1.800000E+0 -6.399992E-3 -5.398413E-3 9.467684E-3 1.700000E+0 -6.600000E-3 -5.599996E-3 7.554486E-5 1.600000E+0 -6.800000E-3 -5.800000E-3 -6.474780E-3 1.500000E+0 -7.000000E-3 -6.000000E-3 -7.993448E-3 1.400000E+0 -7.200000E-3 -6.200000E-3 -8.199995E-3 1.300000E+0 -7.400000E-3 -6.400000E-3 -8.400000E-3 1.200000E+0 -7.600000E-3 -6.600000E-3 -8.600000E-3 1.100000E+0 -7.800000E-3 -6.800000E-3 -8.800000E-3 1.000000E+0 -8.000000E-3 -7.000000E-3 -9.000000E-3 9.000000E-1 -8.200000E-3 -7.200000E-3 -9.200000E-3 8.000000E-1 -8.400000E-3 -7.400000E-3 -9.400000E-3 7.000000E-1 -8.600000E-3 -7.600000E-3 -9.600000E-3 6.000000E-1 -8.800000E-3 -7.800000E-3 -9.800000E-3 5.000000E-1 -9.000000E-3 -8.000000E-3 -1.000000E-2 4.000000E-1 -9.200000E-3 -8.200000E-3 -1.020000E-2 3.000000E-1 -9.400000E-3 -8.400000E-3 -1.040000E-2 2.000000E-1 -9.600000E-3 -8.600000E-3 -1.060000E-2 10.000000E-2 -9.800000E-3 -8.800000E-3 -1.080000E-2 0.0 -1.000000E-2 -9.000000E-3 -1.100000E-2 | [Series MOSFET] Vds=2.0 5.000000E+0 4.180000E-1 3.398989E-1 5.508484E-1 4.900000E+0 3.999808E-1 3.281044E-1 5.325636E-1 4.800000E+0 3.821666E-1 3.157592E-1 5.143591E-1 4.700000E+0 3.645393E-1 3.026711E-1 4.962267E-1 4.600000E+0 3.470870E-1 2.887308E-1 4.781593E-1 4.500000E+0 3.298016E-1 2.738421E-1 4.601513E-1 4.400000E+0 3.126791E-1 2.587372E-1 4.421981E-1 4.300000E+0 2.957181E-1 2.438421E-1 4.242962E-1 4.200000E+0 2.789194E-1 2.291508E-1 4.064430E-1 4.100000E+0 2.622864E-1 2.146631E-1 3.886365E-1 4.000000E+0 2.458243E-1 2.003837E-1 3.708759E-1 3.900000E+0 2.295404E-1 1.863212E-1 3.531613E-1 3.800000E+0 2.134441E-1 1.724867E-1 3.354934E-1 3.700000E+0 1.975471E-1 1.588943E-1 3.178742E-1 3.600000E+0 1.818637E-1 1.455604E-1 3.003067E-1 3.500000E+0 1.664110E-1 1.325035E-1 2.827949E-1 3.400000E+0 1.512096E-1 1.197450E-1 2.653444E-1 3.300000E+0 1.362840E-1 1.073092E-1 2.479621E-1 3.200000E+0 1.216634E-1 9.522347E-2 2.306570E-1 3.100000E+0 1.073828E-1 8.351928E-2 2.134399E-1 3.000000E+0 9.348374E-2 7.223259E-2 1.963245E-1 2.900000E+0 8.001637E-2 6.140482E-2 1.793276E-1 2.800000E+0 6.704098E-2 5.108381E-2 1.624698E-1 2.700000E+0 5.463064E-2 4.132511E-2 1.457766E-1 2.600000E+0 4.287455E-2 3.219351E-2 1.292798E-1 2.500000E+0 3.188238E-2 2.376496E-2 1.130191E-1 2.400000E+0 2.179043E-2 1.612912E-2 9.704464E-2 2.300000E+0 1.277051E-2 9.392791E-3 8.142055E-2 2.200000E+0 5.044105E-3 3.685750E-3 6.622966E-2 2.100000E+0 -1.088688E-3 -8.229268E-4 5.158087E-2 2.000000E+0 -5.110475E-3 -3.857299E-3 3.762023E-2 1.900000E+0 -6.187201E-3 -5.097428E-3 2.454901E-2 1.800000E+0 -6.399980E-3 -5.398024E-3 1.265610E-2 1.700000E+0 -6.600000E-3 -5.599996E-3 2.389208E-3 1.600000E+0 -6.800000E-3 -5.800000E-3 -5.386186E-3 1.500000E+0 -7.000000E-3 -6.000000E-3 -7.977335E-3 1.400000E+0 -7.200000E-3 -6.200000E-3 -8.199971E-3 1.300000E+0 -7.400000E-3 -6.400000E-3 -8.400000E-3 1.200000E+0 -7.600000E-3 -6.600000E-3 -8.600000E-3 1.100000E+0 -7.800000E-3 -6.800000E-3 -8.800000E-3 1.000000E+0 -8.000000E-3 -7.000000E-3 -9.000000E-3 9.000000E-1 -8.200000E-3 -7.200000E-3 -9.200000E-3 8.000000E-1 -8.400000E-3 -7.400000E-3 -9.400000E-3 7.000000E-1 -8.600000E-3 -7.600000E-3 -9.600000E-3 6.000000E-1 -8.800000E-3 -7.800000E-3 -9.800000E-3 5.000000E-1 -9.000000E-3 -8.000000E-3 -1.000000E-2 4.000000E-1 -9.200000E-3 -8.200000E-3 -1.020000E-2 3.000000E-1 -9.400000E-3 -8.400000E-3 -1.040000E-2 2.000000E-1 -9.600000E-3 -8.600000E-3 -1.060000E-2 10.000000E-2 -9.800000E-3 -8.800000E-3 -1.080000E-2 0.0 -1.000000E-2 -9.000000E-3 -1.100000E-2 | [Off] [Series Current] -5.000000E+0 -6.531854E+1 -6.775273E+1 -6.236848E+1 -4.900000E+0 -6.368944E+1 -6.608014E+1 -6.079593E+1 -4.800000E+0 -6.206065E+1 -6.440791E+1 -5.922369E+1 -4.700000E+0 -6.043221E+1 -6.273605E+1 -5.765175E+1 -4.600000E+0 -5.880411E+1 -6.106459E+1 -5.608015E+1 -4.500000E+0 -5.717638E+1 -5.939354E+1 -5.450889E+1 -4.400000E+0 -5.554904E+1 -5.772292E+1 -5.293798E+1 -4.300000E+0 -5.392211E+1 -5.605277E+1 -5.136744E+1 -4.200000E+0 -5.229560E+1 -5.438310E+1 -4.979729E+1 -4.100000E+0 -5.066955E+1 -5.271394E+1 -4.822754E+1 -4.000000E+0 -4.904397E+1 -5.104532E+1 -4.665822E+1 -3.900000E+0 -4.741889E+1 -4.937729E+1 -4.508934E+1 -3.800000E+0 -4.579435E+1 -4.770986E+1 -4.352094E+1 -3.700000E+0 -4.417038E+1 -4.604308E+1 -4.195303E+1 -3.600000E+0 -4.254702E+1 -4.437701E+1 -4.038565E+1 -3.500000E+0 -4.092431E+1 -4.271168E+1 -3.881884E+1 -3.400000E+0 -3.930230E+1 -4.104715E+1 -3.725262E+1 -3.300000E+0 -3.768104E+1 -3.938350E+1 -3.568705E+1 -3.200000E+0 -3.606059E+1 -3.772078E+1 -3.412216E+1 -3.100000E+0 -3.444103E+1 -3.605909E+1 -3.255803E+1 -3.000000E+0 -3.282242E+1 -3.439850E+1 -3.099470E+1 -2.900000E+0 -3.120487E+1 -3.273913E+1 -2.943226E+1 -2.800000E+0 -2.958848E+1 -3.108110E+1 -2.787078E+1 -2.700000E+0 -2.797336E+1 -2.942454E+1 -2.631037E+1 -2.600000E+0 -2.635967E+1 -2.776962E+1 -2.475114E+1 -2.500000E+0 -2.474757E+1 -2.611654E+1 -2.319324E+1 -2.400000E+0 -2.313726E+1 -2.446552E+1 -2.163683E+1 -2.300000E+0 -2.152899E+1 -2.281684E+1 -2.008212E+1 -2.200000E+0 -1.992308E+1 -2.117084E+1 -1.852937E+1 -2.100000E+0 -1.831988E+1 -1.952793E+1 -1.697888E+1 -2.000000E+0 -1.671987E+1 -1.788863E+1 -1.543108E+1 -1.900000E+0 -1.512368E+1 -1.625360E+1 -1.388649E+1 -1.800000E+0 -1.353209E+1 -1.462369E+1 -1.234584E+1 -1.700000E+0 -1.194622E+1 -1.300007E+1 -1.081011E+1 -1.600000E+0 -1.036759E+1 -1.138429E+1 -9.280739E+0 -1.500000E+0 -8.798446E+0 -9.778592E+0 -7.759873E+0 -1.400000E+0 -7.242242E+0 -8.186307E+0 -6.250989E+0 -1.300000E+0 -5.704804E+0 -6.612679E+0 -4.760345E+0 -1.200000E+0 -4.196438E+0 -5.066848E+0 -3.300086E+0 -1.100000E+0 -2.739163E+0 -3.565584E+0 -1.900611E+0 -1.000000E+0 -1.390552E+0 -2.146641E+0 -6.691054E-1 -9.000000E-1 -3.542211E-1 -9.133975E-1 -6.819730E-2 -8.000000E-1 -3.194908E-2 -1.659977E-1 -2.317932E-2 -7.000000E-1 -7.707325E-3 -1.555510E-2 -1.061102E-2 -6.000000E-1 -2.089493E-3 -2.443386E-3 -2.828557E-3 -5.000000E-1 -2.700107E-4 -3.804214E-4 -3.103977E-4 -4.000000E-1 -1.931963E-5 -3.968795E-5 -1.614313E-5 -3.000000E-1 -8.729761E-7 -2.978855E-6 -4.517059E-7 -2.000000E-1 -2.653318E-8 -1.564740E-7 -8.215556E-9 -1.000000E-1 -5.595364E-10 -5.717285E-9 -1.083336E-10 1.000000E-1 1.050493E-12 1.060371E-10 -4.275857E-12 2.000000E-1 2.594258E-12 1.232965E-10 -3.413825E-12 3.000000E-1 3.682166E-12 1.298190E-10 -2.585265E-12 4.000000E-1 4.685141E-12 1.344016E-10 -1.762812E-12 5.000000E-1 5.661249E-12 1.383662E-10 -9.432455E-13 6.000000E-1 6.627143E-12 1.420788E-10 -1.230127E-13 7.000000E-1 7.588596E-12 1.456675E-10 6.954437E-13 8.000000E-1 8.544276E-12 1.491984E-10 1.517009E-12 9.000000E-1 9.502177E-12 1.527063E-10 2.333245E-12 1.000000E+0 1.046274E-11 1.561968E-10 3.152589E-12 1.100000E+0 1.141576E-11 1.596847E-10 3.974598E-12 1.200000E+0 1.237499E-11 1.631788E-10 4.797052E-12 1.300000E+0 1.333333E-11 1.666800E-10 5.613288E-12 1.400000E+0 1.429790E-11 1.702061E-10 6.436629E-12 1.500000E+0 1.524913E-11 1.737304E-10 7.251089E-12 1.600000E+0 1.621903E-11 1.772698E-10 8.071766E-12 1.700000E+0 1.718359E-11 1.808376E-10 8.895995E-12 1.800000E+0 1.814282E-11 1.844214E-10 9.711343E-12 1.900000E+0 1.911715E-11 1.880096E-10 1.053468E-11 2.000000E+0 2.008527E-11 1.916387E-10 1.135891E-11 2.100000E+0 2.104983E-11 1.952856E-10 1.218225E-11 2.200000E+0 2.202505E-11 1.989520E-10 1.299583E-11 2.300000E+0 2.298961E-11 2.026273E-10 1.383427E-11 2.400000E+0 2.395773E-11 2.063452E-10 1.465850E-11 2.500000E+0 2.494716E-11 2.100702E-10 1.547740E-11 2.600000E+0 2.592060E-11 2.138503E-10 1.629452E-11 2.700000E+0 2.689760E-11 2.176606E-10 1.712053E-11 2.800000E+0 2.789768E-11 2.215081E-10 1.794653E-11 2.900000E+0 2.888001E-11 2.254019E-10 1.876721E-11 3.000000E+0 2.986411E-11 2.293472E-10 1.957545E-11 3.100000E+0 3.087308E-11 2.333529E-10 2.042455E-11 3.200000E+0 3.187672E-11 2.374687E-10 2.123990E-11 3.300000E+0 3.287326E-11 2.416503E-10 2.206591E-11 3.400000E+0 3.389466E-11 2.459775E-10 2.289191E-11 3.500000E+0 3.490897E-11 2.504308E-10 2.371969E-11 3.600000E+0 3.594813E-11 2.550404E-10 2.454925E-11 3.700000E+0 3.699974E-11 2.598206E-10 2.539125E-11 3.800000E+0 3.806377E-11 2.648619E-10 2.623857E-11 3.900000E+0 3.912781E-11 2.701555E-10 2.706813E-11 4.000000E+0 4.024159E-11 2.757439E-10 2.790301E-11 4.100000E+0 4.135003E-11 2.816733E-10 2.874145E-11 4.200000E+0 4.250467E-11 2.880078E-10 2.961542E-11 4.300000E+0 4.367351E-11 2.947687E-10 3.045741E-11 4.400000E+0 4.489209E-11 3.020482E-10 3.132072E-11 4.500000E+0 4.613199E-11 3.098748E-10 3.217693E-11 4.600000E+0 4.743228E-11 3.183374E-10 3.305800E-11 4.700000E+0 4.875389E-11 3.274820E-10 3.393197E-11 4.800000E+0 5.016432E-11 3.374119E-10 3.480594E-11 4.900000E+0 5.158895E-11 3.481766E-10 3.567635E-11 5.000000E+0 5.309175E-11 3.598437E-10 3.659650E-11 | |[End series_switch | |====================================================================== [End]