|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ74K8X | TinyLogic UHS D-Type Flip-Flop with Preset and Clear | US-8 (K8) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz74k8x_450.ibs | [File Rev] 1.0 | [Date] 10/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ74K8X Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 ck nc7sz74_data_i 23.7m 1.295n 0.079p 2 d nc7sz74_data_i 20m 1.247n 0.081p 3 qb nc7sz74_data_o_inv 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 q nc7sz74_data_o 23.7m 1.295n 0.079p 6 clrb nc7sz74_data_i 20m 1.247n 0.081p 7 prb nc7sz74_data_i 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] nc7sz74_data_i Model_type Input Vinh=3.75 Vinl=1.5 C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.786509E+0 -2.831125E+0 -2.746118E+0 -4.900000E+0 -2.718487E+0 -2.762994E+0 -2.678054E+0 -4.800000E+0 -2.650476E+0 -2.694875E+0 -2.609999E+0 -4.700000E+0 -2.582476E+0 -2.626770E+0 -2.541954E+0 -4.600000E+0 -2.514488E+0 -2.558679E+0 -2.473918E+0 -4.500000E+0 -2.446514E+0 -2.490603E+0 -2.405893E+0 -4.400000E+0 -2.378553E+0 -2.422543E+0 -2.337878E+0 -4.300000E+0 -2.310605E+0 -2.354499E+0 -2.269875E+0 -4.200000E+0 -2.242674E+0 -2.286473E+0 -2.201884E+0 -4.100000E+0 -2.174758E+0 -2.218466E+0 -2.133907E+0 -4.000000E+0 -2.106859E+0 -2.150478E+0 -2.065943E+0 -3.900000E+0 -2.038978E+0 -2.082511E+0 -1.997994E+0 -3.800000E+0 -1.971117E+0 -2.014567E+0 -1.930061E+0 -3.700000E+0 -1.903276E+0 -1.946646E+0 -1.862145E+0 -3.600000E+0 -1.835458E+0 -1.878751E+0 -1.794247E+0 -3.500000E+0 -1.767663E+0 -1.810884E+0 -1.726368E+0 -3.400000E+0 -1.699894E+0 -1.743046E+0 -1.658510E+0 -3.300000E+0 -1.632152E+0 -1.675239E+0 -1.590676E+0 -3.200000E+0 -1.564441E+0 -1.607467E+0 -1.522866E+0 -3.100000E+0 -1.496762E+0 -1.539732E+0 -1.455083E+0 -3.000000E+0 -1.429119E+0 -1.472038E+0 -1.387330E+0 -2.900000E+0 -1.361514E+0 -1.404388E+0 -1.319610E+0 -2.800000E+0 -1.293953E+0 -1.336786E+0 -1.251927E+0 -2.700000E+0 -1.226439E+0 -1.269237E+0 -1.184286E+0 -2.600000E+0 -1.158978E+0 -1.201748E+0 -1.116693E+0 -2.500000E+0 -1.091576E+0 -1.134324E+0 -1.049160E+0 -2.400000E+0 -1.024240E+0 -1.066974E+0 -9.817012E-1 -2.300000E+0 -9.569808E-1 -9.997070E-1 -9.143387E-1 -2.200000E+0 -8.898089E-1 -9.325340E-1 -8.471030E-1 -2.100000E+0 -8.227391E-1 -8.654687E-1 -7.800312E-1 -2.000000E+0 -7.557898E-1 -7.985282E-1 -7.131600E-1 -1.900000E+0 -6.889852E-1 -7.317334E-1 -6.465173E-1 -1.800000E+0 -6.223566E-1 -6.651113E-1 -5.801194E-1 -1.700000E+0 -5.559455E-1 -5.986969E-1 -5.139788E-1 -1.600000E+0 -4.898065E-1 -5.325368E-1 -4.481163E-1 -1.500000E+0 -4.240127E-1 -4.666948E-1 -3.825781E-1 -1.400000E+0 -3.586660E-1 -4.012614E-1 -3.174543E-1 -1.300000E+0 -2.939192E-1 -3.363708E-1 -2.529135E-1 -1.200000E+0 -2.300303E-1 -2.722363E-1 -1.892823E-1 -1.100000E+0 -1.674640E-1 -2.092087E-1 -1.272744E-1 -1.000000E+0 -1.072458E-1 -1.479575E-1 -6.887300E-2 -9.000000E-1 -5.218034E-2 -8.994157E-2 -2.249477E-2 -8.000000E-1 -1.243602E-2 -3.911362E-2 -9.403657E-3 -7.000000E-1 -2.372087E-3 -7.215465E-3 -5.702913E-3 -6.000000E-1 -8.808407E-4 -5.849790E-4 -1.831191E-3 -5.000000E-1 -1.281429E-4 -8.347923E-5 -2.141838E-4 -4.000000E-1 -8.439267E-6 -9.431887E-6 -8.310377E-6 -3.000000E-1 -3.949512E-7 -7.086480E-7 -2.126918E-7 -2.000000E-1 -7.112944E-8 -9.029496E-8 -6.855626E-8 -1.000000E-1 -5.619351E-8 -5.233637E-8 -6.101261E-8 1.000000E-1 -4.399947E-8 -3.898921E-8 -4.900014E-8 2.000000E-1 -3.799947E-8 -3.298678E-8 -4.300029E-8 3.000000E-1 -3.199958E-8 -2.698619E-8 -3.700039E-8 4.000000E-1 -2.599966E-8 -2.098573E-8 -3.100053E-8 5.000000E-1 -1.999975E-8 -1.498544E-8 -2.500072E-8 6.000000E-1 -1.399990E-8 -8.985275E-9 -1.900080E-8 7.000000E-1 -7.999989E-9 -2.984669E-9 -1.300111E-8 8.000000E-1 -2.000192E-9 3.015592E-9 -7.000963E-9 9.000000E-1 3.999832E-9 9.015737E-9 -1.001155E-9 1.000000E+0 9.999740E-9 1.501611E-8 4.998537E-9 1.100000E+0 1.599965E-8 2.101648E-8 1.099846E-8 1.200000E+0 2.199944E-8 2.701673E-8 1.699861E-8 1.300000E+0 2.799947E-8 3.301710E-8 2.299853E-8 1.400000E+0 3.399926E-8 3.901769E-8 2.899822E-8 1.500000E+0 3.999928E-8 4.501783E-8 3.499814E-8 1.600000E+0 4.599885E-8 5.101797E-8 4.099806E-8 1.700000E+0 5.199910E-8 5.701834E-8 4.699753E-8 1.800000E+0 5.799890E-8 6.301870E-8 5.299722E-8 1.900000E+0 6.399869E-8 6.901884E-8 5.899691E-8 2.000000E+0 6.999872E-8 7.501921E-8 6.499706E-8 2.100000E+0 7.599851E-8 8.101935E-8 7.099675E-8 2.200000E+0 8.199853E-8 8.701972E-8 7.699690E-8 2.300000E+0 8.799810E-8 9.302009E-8 8.299659E-8 2.400000E+0 9.399812E-8 9.902114E-8 8.899720E-8 2.500000E+0 9.999815E-8 1.050213E-7 9.499644E-8 2.600000E+0 1.059982E-7 1.110214E-7 1.009970E-7 2.700000E+0 1.119977E-7 1.170216E-7 1.069963E-7 2.800000E+0 1.179978E-7 1.230226E-7 1.129964E-7 2.900000E+0 1.239973E-7 1.290223E-7 1.189961E-7 3.000000E+0 1.299978E-7 1.350229E-7 1.249963E-7 3.100000E+0 1.359978E-7 1.410226E-7 1.309960E-7 3.200000E+0 1.419970E-7 1.470237E-7 1.369952E-7 3.300000E+0 1.479970E-7 1.530239E-7 1.429953E-7 3.400000E+0 1.539975E-7 1.590236E-7 1.489950E-7 3.500000E+0 1.599970E-7 1.650242E-7 1.549952E-7 3.600000E+0 1.659970E-7 1.710249E-7 1.609944E-7 3.700000E+0 1.719966E-7 1.770246E-7 1.669950E-7 3.800000E+0 1.779967E-7 1.830253E-7 1.729938E-7 3.900000E+0 1.839967E-7 1.890259E-7 1.789944E-7 4.000000E+0 1.899967E-7 1.950262E-7 1.849941E-7 4.100000E+0 1.959967E-7 2.010269E-7 1.909947E-7 4.200000E+0 2.019963E-7 2.070276E-7 1.969935E-7 4.300000E+0 2.079959E-7 2.130279E-7 2.029932E-7 4.400000E+0 2.139964E-7 2.190283E-7 2.089938E-7 4.500000E+0 2.199951E-7 2.250282E-7 2.149935E-7 4.600000E+0 2.259956E-7 2.310290E-7 2.209932E-7 4.700000E+0 2.319961E-7 2.370299E-7 2.269938E-7 4.800000E+0 2.379957E-7 2.430308E-7 2.329944E-7 4.900000E+0 2.439962E-7 2.490309E-7 2.389923E-7 5.000000E+0 2.499958E-7 2.550311E-7 2.449929E-7 | [POWER Clamp] 0.0 2.499958E-7 2.250282E-7 2.749913E-7 -10.000000E-2 2.559954E-7 2.310290E-7 2.809928E-7 -2.000000E-1 2.619960E-7 2.370299E-7 2.869916E-7 -3.000000E-1 2.679956E-7 2.430308E-7 2.929922E-7 -4.000000E-1 2.739952E-7 2.490309E-7 2.989919E-7 -5.000000E-1 2.799958E-7 2.550311E-7 3.049925E-7 -6.000000E-1 2.859954E-7 2.610313E-7 3.109913E-7 -7.000000E-1 2.919960E-7 2.670333E-7 3.169910E-7 -8.000000E-1 2.979947E-7 2.730346E-7 3.229916E-7 -9.000000E-1 3.039963E-7 2.790350E-7 3.289904E-7 -1.000000E+0 3.099959E-7 2.850365E-7 3.349919E-7 -1.100000E+0 3.159947E-7 2.910389E-7 3.409907E-7 -1.200000E+0 3.219963E-7 2.970387E-7 3.469913E-7 -1.300000E+0 3.279951E-7 3.030405E-7 3.529901E-7 -1.400000E+0 3.339949E-7 3.090424E-7 3.589907E-7 -1.500000E+0 3.399955E-7 3.150444E-7 3.649904E-7 -1.600000E+0 3.459953E-7 3.210456E-7 3.709911E-7 -1.700000E+0 3.519960E-7 3.270462E-7 3.769889E-7 -1.800000E+0 3.579968E-7 3.330505E-7 3.829895E-7 -1.900000E+0 3.639966E-7 3.390531E-7 3.889902E-7 -2.000000E+0 3.699965E-7 3.450551E-7 3.949908E-7 -2.100000E+0 3.759973E-7 3.510582E-7 4.009877E-7 -2.200000E+0 3.819972E-7 3.570623E-7 4.069866E-7 -2.300000E+0 3.879963E-7 3.630631E-7 4.129890E-7 -2.400000E+0 3.939971E-7 3.690669E-7 4.189896E-7 -2.500000E+0 3.999980E-7 3.750709E-7 4.249884E-7 -2.600000E+0 4.059981E-7 3.810751E-7 4.309890E-7 -2.700000E+0 4.119991E-7 3.870797E-7 4.369896E-7 -2.800000E+0 4.179991E-7 3.930854E-7 4.429902E-7 -2.900000E+0 4.240002E-7 3.990878E-7 4.489872E-7 -3.000000E+0 4.300003E-7 4.050941E-7 4.549879E-7 -3.100000E+0 4.360005E-7 4.110990E-7 4.609867E-7 -3.200000E+0 4.420017E-7 4.171051E-7 4.669873E-7 -3.300000E+0 4.480029E-7 4.231116E-7 4.729879E-7 -3.400000E+0 4.540023E-7 4.291185E-7 4.789885E-7 -3.500000E+0 4.600036E-7 4.351248E-7 4.849874E-7 -3.600000E+0 4.660030E-7 4.411333E-7 4.909898E-7 -3.700000E+0 4.720026E-7 4.471414E-7 4.969868E-7 -3.800000E+0 4.780058E-7 4.531490E-7 5.029874E-7 -3.900000E+0 4.840036E-7 4.591570E-7 5.089881E-7 -4.000000E+0 4.900051E-7 4.651655E-7 5.149887E-7 -4.100000E+0 4.960085E-7 4.711772E-7 5.209893E-7 -4.200000E+0 5.020082E-7 4.771848E-7 5.269863E-7 -4.300000E+0 5.080117E-7 4.831956E-7 5.329852E-7 -4.400000E+0 5.140116E-7 4.892080E-7 5.389858E-7 -4.500000E+0 5.200115E-7 4.952189E-7 5.449864E-7 -4.600000E+0 5.260134E-7 5.012314E-7 5.509871E-7 -4.700000E+0 5.320152E-7 5.072445E-7 5.569859E-7 -4.800000E+0 5.380172E-7 5.132581E-7 5.629865E-7 -4.900000E+0 5.440192E-7 5.192723E-7 5.689890E-7 -5.000000E+0 5.500194E-7 5.252853E-7 5.749879E-7 | |[End nc7sz74_data_i | |====================================================================== | [Model] nc7sz74_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 8.419269E-2 3.803870E-2 1.661266E-1 -4.800000E+0 9.331540E-2 3.842860E-2 2.080603E-1 -4.700000E+0 1.040236E-1 3.920948E-2 2.247450E-1 -4.500000E+0 1.413112E-1 4.363154E-2 2.525251E-1 -4.400000E+0 1.541893E-1 4.925689E-2 3.242697E-1 -4.200000E+0 2.280638E-1 7.520472E-2 4.900253E-1 -4.100000E+0 3.564672E-1 8.925445E-2 4.902894E-1 -3.900000E+0 3.662666E-1 1.276663E-1 4.832000E-1 -3.800000E+0 3.648653E-1 2.429553E-1 4.772392E-1 -3.600000E+0 3.568976E-1 2.615142E-1 4.620373E-1 -3.500000E+0 3.511618E-1 2.619772E-1 4.531428E-1 -3.300000E+0 3.372639E-1 2.572083E-1 4.333333E-1 -3.200000E+0 3.293595E-1 2.530072E-1 4.225759E-1 -3.000000E+0 3.120755E-1 2.422228E-1 3.996496E-1 -2.900000E+0 3.028205E-1 2.359245E-1 3.875716E-1 -2.700000E+0 2.833220E-1 2.219831E-1 3.623702E-1 -2.600000E+0 2.731537E-1 2.144705E-1 3.493088E-1 -2.400000E+0 2.521346E-1 1.986068E-1 3.223991E-1 -2.300000E+0 2.413372E-1 1.903324E-1 3.085968E-1 -2.100000E+0 2.192815E-1 1.732562E-1 2.803790E-1 -2.000000E+0 2.080598E-1 1.645062E-1 2.660450E-1 -1.800000E+0 1.853614E-1 1.466838E-1 2.372573E-1 -1.700000E+0 1.739893E-1 1.376620E-1 2.228325E-1 -1.500000E+0 1.513210E-1 1.196373E-1 1.939299E-1 -1.400000E+0 1.400314E-1 1.106908E-1 1.794593E-1 -1.200000E+0 1.175584E-1 9.295757E-2 1.505332E-1 -1.100000E+0 1.063918E-1 8.417747E-2 1.361476E-1 -9.000000E-1 8.433463E-2 6.683105E-2 1.086579E-1 -8.000000E-1 7.366330E-2 5.830687E-2 9.638308E-2 -6.000000E-1 5.436446E-2 4.198506E-2 7.214155E-2 -5.000000E-1 4.513179E-2 3.459837E-2 6.005136E-2 -3.000000E-1 2.685890E-2 2.047473E-2 3.593702E-2 -2.000000E-1 1.782519E-2 1.355084E-2 2.392031E-2 0.0 1.157430E-6 1.062120E-6 1.237441E-6 2.000000E-1 -1.724537E-2 -1.297038E-2 -2.334721E-2 3.000000E-1 -2.557108E-2 -1.918676E-2 -3.466219E-2 5.000000E-1 -4.161786E-2 -3.107220E-2 -5.656259E-2 6.000000E-1 -4.933505E-2 -3.673773E-2 -6.714348E-2 8.000000E-1 -6.414709E-2 -4.750549E-2 -8.755517E-2 9.000000E-1 -7.123792E-2 -5.260410E-2 -9.738133E-2 1.100000E+0 -8.477904E-2 -6.222176E-2 -1.162626E-1 1.200000E+0 -9.122525E-2 -6.673722E-2 -1.253129E-1 1.400000E+0 -1.034587E-1 -7.517265E-2 -1.426216E-1 1.500000E+0 -1.092420E-1 -7.908928E-2 -1.508753E-1 1.700000E+0 -1.201317E-1 -8.631284E-2 -1.665702E-1 1.800000E+0 -1.252345E-1 -8.961727E-2 -1.740070E-1 2.000000E+0 -1.347472E-1 -9.560749E-2 -1.880491E-1 2.100000E+0 -1.391544E-1 -9.829316E-2 -1.946508E-1 2.300000E+0 -1.472651E-1 -1.030515E-1 -2.070074E-1 2.400000E+0 -1.509681E-1 -1.051304E-1 -2.127601E-1 2.600000E+0 -1.576734E-1 -1.087181E-1 -2.234117E-1 2.700000E+0 -1.606806E-1 -1.102470E-1 -2.283117E-1 2.900000E+0 -1.660298E-1 -1.128469E-1 -2.372704E-1 3.000000E+0 -1.683890E-1 -1.139536E-1 -2.413376E-1 3.200000E+0 -1.725403E-1 -1.158738E-1 -2.486852E-1 3.300000E+0 -1.743654E-1 -1.167206E-1 -2.519875E-1 3.500000E+0 -1.776067E-1 -1.182532E-1 -2.579222E-1 3.600000E+0 -1.790587E-1 -1.189575E-1 -2.605883E-1 3.800000E+0 -1.817015E-1 -1.202740E-1 -2.654044E-1 3.900000E+0 -1.829161E-1 -1.208948E-1 -2.675870E-1 4.100000E+0 -1.851757E-1 -1.220763E-1 -2.715722E-1 4.200000E+0 -1.862335E-1 -1.226410E-1 -2.733988E-1 4.400000E+0 -1.882292E-1 -1.237262E-1 -2.767699E-1 4.500000E+0 -1.891742E-1 -1.242488E-1 -2.783312E-1 4.700000E+0 -1.909724E-1 -1.252589E-1 -2.812395E-1 4.800000E+0 -1.918302E-1 -1.257480E-1 -2.825983E-1 5.000000E+0 -1.934722E-1 -1.267274E-1 -2.851497E-1 5.200000E+0 -1.950263E-1 -1.315952E-1 -2.875068E-1 5.300000E+0 -1.957737E-1 -1.567031E-1 -2.886211E-1 5.500000E+0 -1.972482E-1 -2.860586E-1 -2.907363E-1 5.600000E+0 -1.981809E-1 -3.674896E-1 -2.917422E-1 5.800000E+0 -2.059347E-1 -5.395198E-1 -2.936618E-1 5.900000E+0 -2.363271E-1 -6.278462E-1 -2.945810E-1 6.100000E+0 -3.594927E-1 -8.069579E-1 -2.968407E-1 6.200000E+0 -4.413509E-1 -8.973418E-1 -2.990388E-1 6.400000E+0 -6.148089E-1 -1.079213E+0 -3.100016E-1 6.500000E+0 -7.037245E-1 -1.170567E+0 -3.468280E-1 6.700000E+0 -8.837389E-1 -1.353898E+0 -4.549394E-1 6.800000E+0 -9.744639E-1 -1.445815E+0 -5.324212E-1 7.000000E+0 -1.156853E+0 -1.630045E+0 -7.059780E-1 7.100000E+0 -1.248402E+0 -1.722327E+0 -7.954648E-1 7.300000E+0 -1.432019E+0 -1.907166E+0 -9.765999E-1 7.400000E+0 -1.524037E+0 -1.999704E+0 -1.067830E+0 7.600000E+0 -1.708402E+0 -2.184980E+0 -1.251111E+0 7.700000E+0 -1.800723E+0 -2.277707E+0 -1.343052E+0 7.900000E+0 -1.985591E+0 -2.463315E+0 -1.527367E+0 8.000000E+0 -2.078122E+0 -2.556187E+0 -1.619697E+0 8.200000E+0 -2.263349E+0 -2.742052E+0 -1.804623E+0 8.300000E+0 -2.356035E+0 -2.835039E+0 -1.897198E+0 8.500000E+0 -2.541532E+0 -3.021110E+0 -2.082528E+0 8.600000E+0 -2.634336E+0 -3.114190E+0 -2.175271E+0 8.800000E+0 -2.820044E+0 -3.300430E+0 -2.360887E+0 8.900000E+0 -2.912942E+0 -3.393587E+0 -2.453752E+0 9.100000E+0 -3.098817E+0 -3.579968E+0 -2.639581E+0 9.200000E+0 -3.191791E+0 -3.673189E+0 -2.732539E+0 9.400000E+0 -3.377804E+0 -3.859689E+0 -2.918531E+0 9.500000E+0 -3.470840E+0 -3.952965E+0 -3.011561E+0 9.700000E+0 -3.656966E+0 -4.139566E+0 -3.197684E+0 9.800000E+0 -3.750054E+0 -4.232890E+0 -3.290774E+0 1.000000E+1 -3.936276E+0 -4.419580E+0 -3.477005E+0 | [Pulldown] -5.000000E+0 -3.807668E+0 -3.870107E+0 -3.752595E+0 -4.800000E+0 -3.621801E+0 -3.683824E+0 -3.566651E+0 -4.700000E+0 -3.528893E+0 -3.590711E+0 -3.473702E+0 -4.500000E+0 -3.343132E+0 -3.404548E+0 -3.287850E+0 -4.400000E+0 -3.250282E+0 -3.311499E+0 -3.194951E+0 -4.200000E+0 -3.064647E+0 -3.125476E+0 -3.009212E+0 -4.100000E+0 -2.971866E+0 -3.032505E+0 -2.916374E+0 -3.900000E+0 -2.786384E+0 -2.846649E+0 -2.730769E+0 -3.800000E+0 -2.693687E+0 -2.753770E+0 -2.638006E+0 -3.600000E+0 -2.508391E+0 -2.568118E+0 -2.452567E+0 -3.500000E+0 -2.415798E+0 -2.475351E+0 -2.359897E+0 -3.300000E+0 -2.230737E+0 -2.289952E+0 -2.174671E+0 -3.200000E+0 -2.138275E+0 -2.197327E+0 -2.082122E+0 -3.000000E+0 -1.953514E+0 -2.012248E+0 -1.897178E+0 -2.900000E+0 -1.861226E+0 -1.919806E+0 -1.804794E+0 -2.700000E+0 -1.676869E+0 -1.735149E+0 -1.620243E+0 -2.600000E+0 -1.584818E+0 -1.642951E+0 -1.528096E+0 -2.400000E+0 -1.401030E+0 -1.458871E+0 -1.344133E+0 -2.300000E+0 -1.309326E+0 -1.367017E+0 -1.252359E+0 -2.100000E+0 -1.126406E+0 -1.183775E+0 -1.069385E+0 -2.000000E+0 -1.035254E+0 -1.092440E+0 -9.782907E-1 -1.800000E+0 -8.538181E-1 -9.105278E-1 -7.973829E-1 -1.700000E+0 -7.636962E-1 -8.200634E-1 -7.080070E-1 -1.500000E+0 -5.854177E-1 -6.405743E-1 -5.349657E-1 -1.400000E+0 -4.979195E-1 -5.518658E-1 -4.573001E-1 -1.200000E+0 -3.313463E-1 -3.781547E-1 -3.247096E-1 -1.100000E+0 -2.593300E-1 -2.946944E-1 -2.612570E-1 -9.000000E-1 -1.438391E-1 -1.478018E-1 -1.518309E-1 -8.000000E-1 -1.037898E-1 -9.614619E-2 -1.295799E-1 -6.000000E-1 -7.400172E-2 -5.327980E-2 -9.623001E-2 -5.000000E-1 -6.171904E-2 -4.429073E-2 -8.024042E-2 -3.000000E-1 -3.727782E-2 -2.660624E-2 -4.860909E-2 -2.000000E-1 -2.493210E-2 -1.773965E-2 -3.256631E-2 0.0 -2.230390E-6 -2.091875E-6 -2.343957E-6 2.000000E-1 2.430436E-2 1.705668E-2 3.208834E-2 3.000000E-1 3.588401E-2 2.510366E-2 4.753717E-2 5.000000E-1 5.788525E-2 4.023774E-2 7.720853E-2 6.000000E-1 6.830330E-2 4.732736E-2 9.141827E-2 8.000000E-1 8.796723E-2 6.055912E-2 1.185552E-1 9.000000E-1 9.721091E-2 6.670458E-2 1.314705E-1 1.100000E+0 1.145172E-1 7.806347E-2 1.559655E-1 1.200000E+0 1.225780E-1 8.328041E-2 1.675335E-1 1.400000E+0 1.375088E-1 9.279703E-2 1.892780E-1 1.500000E+0 1.443746E-1 9.709875E-2 1.994397E-1 1.700000E+0 1.568873E-1 1.047886E-1 2.182928E-1 1.800000E+0 1.625197E-1 1.081728E-1 2.269567E-1 2.000000E+0 1.724713E-1 1.139955E-1 2.426549E-1 2.100000E+0 1.767499E-1 1.164193E-1 2.496257E-1 2.300000E+0 1.837922E-1 1.202711E-1 2.615879E-1 2.400000E+0 1.865313E-1 1.217204E-1 2.664811E-1 2.600000E+0 1.905727E-1 1.238335E-1 2.739937E-1 2.700000E+0 1.920062E-1 1.245906E-1 2.767051E-1 2.900000E+0 1.940764E-1 1.257155E-1 2.805510E-1 3.000000E+0 1.948362E-1 1.261437E-1 2.819095E-1 3.200000E+0 1.960138E-1 1.268305E-1 2.839249E-1 3.300000E+0 1.964840E-1 1.271139E-1 2.846939E-1 3.500000E+0 1.972696E-1 1.276000E-1 2.859305E-1 3.600000E+0 1.976060E-1 1.278131E-1 2.864416E-1 3.800000E+0 1.982001E-1 1.281967E-1 2.873187E-1 3.900000E+0 1.984673E-1 1.283720E-1 2.877030E-1 4.100000E+0 1.989584E-1 1.286985E-1 2.883946E-1 4.200000E+0 1.991874E-1 1.288525E-1 2.887111E-1 4.400000E+0 1.996229E-1 1.291476E-1 2.893032E-1 4.500000E+0 1.998330E-1 1.292908E-1 2.895850E-1 4.700000E+0 2.002468E-1 1.295738E-1 2.901339E-1 4.800000E+0 2.004540E-1 1.297156E-1 2.904065E-1 5.000000E+0 2.008784E-1 1.300069E-1 2.909619E-1 5.200000E+0 2.013306E-1 1.307478E-1 2.915513E-1 5.300000E+0 2.015733E-1 1.320645E-1 2.918672E-1 5.500000E+0 2.021072E-1 1.356224E-1 2.925611E-1 5.600000E+0 2.024058E-1 1.375754E-1 2.929487E-1 5.800000E+0 2.031205E-1 1.416561E-1 2.938332E-1 5.900000E+0 2.041157E-1 1.437625E-1 2.943437E-1 6.100000E+0 2.089945E-1 1.480920E-1 2.955419E-1 6.200000E+0 2.119102E-1 1.503159E-1 2.962490E-1 6.400000E+0 2.181321E-1 1.548931E-1 2.979354E-1 6.500000E+0 2.214015E-1 1.572535E-1 2.989530E-1 6.700000E+0 2.282525E-1 1.621403E-1 3.044294E-1 6.800000E+0 2.318449E-1 1.646772E-1 3.091210E-1 7.000000E+0 2.394059E-1 1.699667E-1 3.194260E-1 7.100000E+0 2.433949E-1 1.727313E-1 3.248995E-1 7.300000E+0 2.518455E-1 1.785297E-1 3.364532E-1 7.400000E+0 2.563304E-1 1.815747E-1 3.425485E-1 7.600000E+0 2.658775E-1 1.879803E-1 3.554338E-1 7.700000E+0 2.709622E-1 1.913477E-1 3.622496E-1 7.900000E+0 2.818068E-1 1.984176E-1 3.766919E-1 8.000000E+0 2.875856E-1 2.021154E-1 3.843425E-1 8.200000E+0 2.998967E-1 2.097941E-1 4.005561E-1 8.300000E+0 3.064421E-1 2.137354E-1 4.091374E-1 8.500000E+0 3.203346E-1 2.215776E-1 4.272851E-1 8.600000E+0 3.276862E-1 2.251865E-1 4.368622E-1 8.800000E+0 3.431972E-1 2.267762E-1 4.570391E-1 8.900000E+0 3.513487E-1 2.202659E-1 4.676415E-1 9.100000E+0 3.684000E-1 2.141684E-1 4.898704E-1 9.200000E+0 3.772674E-1 2.162596E-1 5.014918E-1 9.400000E+0 3.955239E-1 2.252741E-1 5.257255E-1 9.500000E+0 4.047612E-1 2.310251E-1 5.383251E-1 9.700000E+0 4.218287E-1 2.439880E-1 5.644470E-1 9.800000E+0 4.261186E-1 2.510602E-1 5.779476E-1 1.000000E+1 4.235258E-1 2.662266E-1 6.057573E-1 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999989E+0 4.499988E+0 5.499991E+0 1.515152E-10 4.999991E+0 4.499983E+0 5.499998E+0 3.030303E-10 5.000030E+0 4.500020E+0 5.500037E+0 4.545455E-10 5.000121E+0 4.500162E+0 5.499876E+0 6.060606E-10 4.999231E+0 4.500284E+0 5.497090E+0 7.575758E-10 4.990298E+0 4.496263E+0 5.479790E+0 9.090909E-10 4.976844E+0 4.487500E+0 5.511716E+0 1.060606E-9 5.018914E+0 4.480863E+0 5.436406E+0 1.212121E-9 4.996872E+0 4.492834E+0 4.784617E+0 1.363636E-9 4.632811E+0 4.529800E+0 2.997247E+0 1.515152E-9 3.687487E+0 4.512643E+0 1.280709E+0 1.666667E-9 2.307313E+0 4.326849E+0 8.544181E-1 1.818182E-9 1.342257E+0 3.952869E+0 7.494352E-1 1.969697E-9 1.040790E+0 3.226825E+0 7.120279E-1 2.121212E-9 9.408564E-1 2.452824E+0 6.902861E-1 2.272727E-9 8.872911E-1 1.839677E+0 6.760807E-1 2.424242E-9 8.536465E-1 1.452506E+0 6.669424E-1 2.575758E-9 8.304004E-1 1.281451E+0 6.608731E-1 2.727273E-9 8.154079E-1 1.186419E+0 6.553821E-1 2.878788E-9 8.036823E-1 1.134588E+0 6.522290E-1 3.030303E-9 7.942478E-1 1.096925E+0 6.497103E-1 3.181818E-9 7.881157E-1 1.065289E+0 6.471916E-1 3.333333E-9 7.839226E-1 1.044856E+0 6.456672E-1 3.484848E-9 7.801021E-1 1.030018E+0 6.447563E-1 3.636364E-9 7.762816E-1 1.017075E+0 6.438455E-1 3.787879E-9 7.736147E-1 1.005147E+0 6.431363E-1 3.939394E-9 7.720634E-1 9.978406E-1 6.427831E-1 4.090909E-9 7.705365E-1 9.925097E-1 6.424483E-1 4.242424E-9 7.692241E-1 9.880611E-1 6.421476E-1 4.393939E-9 7.685363E-1 9.836322E-1 6.419847E-1 4.545455E-9 7.678931E-1 9.797895E-1 6.418521E-1 4.696970E-9 7.672499E-1 9.776032E-1 6.417196E-1 4.848485E-9 7.669378E-1 9.755792E-1 6.416486E-1 5.000000E-9 7.666658E-1 9.735553E-1 6.416017E-1 5.151515E-9 7.663937E-1 9.724659E-1 6.415547E-1 5.303030E-9 7.662136E-1 9.715085E-1 6.415172E-1 5.454545E-9 7.660968E-1 9.705510E-1 6.414928E-1 5.606061E-9 7.659800E-1 9.698883E-1 6.414684E-1 5.757576E-9 7.658845E-1 9.694423E-1 6.414478E-1 5.909091E-9 7.658301E-1 9.689962E-1 6.414380E-1 6.060606E-9 7.657780E-1 9.686225E-1 6.414300E-1 6.212121E-9 7.657278E-1 9.683881E-1 6.414222E-1 6.363636E-9 7.657017E-1 9.681645E-1 6.414160E-1 6.515152E-9 7.656778E-1 9.679506E-1 6.414104E-1 6.666667E-9 7.656539E-1 9.678338E-1 6.414047E-1 6.818182E-9 7.656368E-1 9.677296E-1 6.414011E-1 6.969697E-9 7.656227E-1 9.676254E-1 6.413993E-1 7.121212E-9 7.656087E-1 9.675541E-1 6.413975E-1 7.272727E-9 7.655993E-1 9.674987E-1 6.413953E-1 7.424242E-9 7.655961E-1 9.674433E-1 6.413921E-1 7.575758E-9 7.655932E-1 9.674000E-1 6.413887E-1 7.727273E-9 7.655897E-1 9.673735E-1 6.413859E-1 7.878788E-9 7.655839E-1 9.673478E-1 6.413858E-1 8.030303E-9 7.655778E-1 9.673238E-1 6.413865E-1 8.181818E-9 7.655717E-1 9.673074E-1 6.413872E-1 8.333333E-9 7.655688E-1 9.672919E-1 6.413859E-1 8.484848E-9 7.655668E-1 9.672764E-1 6.413833E-1 8.636364E-9 7.655647E-1 9.672689E-1 6.413806E-1 8.787879E-9 7.655632E-1 9.672638E-1 6.413793E-1 8.939394E-9 7.655622E-1 9.672588E-1 6.413801E-1 9.090909E-9 7.655612E-1 9.672499E-1 6.413810E-1 9.242424E-9 7.655605E-1 9.672370E-1 6.413814E-1 9.393939E-9 7.655607E-1 9.672241E-1 6.413796E-1 9.545455E-9 7.655609E-1 9.672154E-1 6.413774E-1 9.696970E-9 7.655611E-1 9.672188E-1 6.413751E-1 9.848485E-9 7.655583E-1 9.672233E-1 6.413753E-1 10.000000E-9 7.655551E-1 9.672278E-1 6.413764E-1 1.015152E-8 7.655520E-1 9.672228E-1 6.413775E-1 1.030303E-8 7.655512E-1 9.672164E-1 6.413773E-1 1.045455E-8 7.655520E-1 9.672100E-1 6.413753E-1 1.060606E-8 7.655529E-1 9.672095E-1 6.413734E-1 1.075758E-8 7.655526E-1 9.672133E-1 6.413722E-1 1.090909E-8 7.655502E-1 9.672172E-1 6.413730E-1 1.106061E-8 7.655476E-1 9.672176E-1 6.413742E-1 1.121212E-8 7.655452E-1 9.672113E-1 6.413752E-1 1.136364E-8 7.655458E-1 9.672046E-1 6.413742E-1 1.151515E-8 7.655467E-1 9.671988E-1 6.413725E-1 1.166667E-8 7.655475E-1 9.672019E-1 6.413708E-1 1.181818E-8 7.655463E-1 9.672062E-1 6.413706E-1 1.196970E-8 7.655441E-1 9.672105E-1 6.413717E-1 1.212121E-8 7.655420E-1 9.672078E-1 6.413729E-1 1.227273E-8 7.655410E-1 9.672018E-1 6.413733E-1 1.242424E-8 7.655418E-1 9.671958E-1 6.413720E-1 1.257576E-8 7.655426E-1 9.671938E-1 6.413705E-1 1.272727E-8 7.655430E-1 9.671975E-1 6.413693E-1 1.287879E-8 7.655414E-1 9.672014E-1 6.413700E-1 1.303030E-8 7.655395E-1 9.672039E-1 6.413711E-1 1.318182E-8 7.655377E-1 9.671993E-1 6.413722E-1 1.333333E-8 7.655380E-1 9.671938E-1 6.413718E-1 1.348485E-8 7.655388E-1 9.671884E-1 6.413705E-1 1.363636E-8 7.655396E-1 9.671900E-1 6.413692E-1 1.378788E-8 7.655392E-1 9.671937E-1 6.413687E-1 1.393939E-8 7.655376E-1 9.671974E-1 6.413697E-1 1.409091E-8 7.655361E-1 9.671969E-1 6.413708E-1 1.424242E-8 7.655351E-1 9.671921E-1 6.413715E-1 1.439394E-8 7.655357E-1 9.671872E-1 6.413706E-1 1.454545E-8 7.655365E-1 9.671844E-1 6.413694E-1 1.469697E-8 7.655373E-1 9.671874E-1 6.413682E-1 1.484848E-8 7.655359E-1 9.671911E-1 6.413691E-1 1.500000E-8 7.655342E-1 9.671947E-1 6.413709E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.978462E+0 3.311469E+0 4.645771E+0 1.515152E-10 3.978463E+0 3.311464E+0 4.645777E+0 3.030303E-10 3.978491E+0 3.311493E+0 4.645806E+0 4.545455E-10 3.978534E+0 3.311563E+0 4.645663E+0 6.060606E-10 3.977727E+0 3.311571E+0 4.643456E+0 7.575758E-10 3.971792E+0 3.308582E+0 4.631245E+0 9.090909E-10 3.963114E+0 3.304892E+0 4.647098E+0 1.060606E-9 3.946071E+0 3.303973E+0 4.317548E+0 1.212121E-9 3.606063E+0 3.291134E+0 2.465702E+0 1.363636E-9 2.202891E+0 3.169535E+0 4.977544E-1 1.515152E-9 5.876975E-1 2.733761E+0 1.004644E-1 1.666667E-9 1.382618E-1 1.799767E+0 3.099971E-2 1.818182E-9 4.392666E-2 7.685726E-1 1.347873E-2 1.969697E-9 2.282528E-2 2.471867E-1 8.390378E-3 2.121212E-9 1.299698E-2 9.368859E-2 5.500997E-3 2.272727E-9 9.085476E-3 4.330796E-2 4.055444E-3 2.424242E-9 6.422582E-3 2.784290E-2 3.152696E-3 2.575758E-9 4.607712E-3 1.903093E-2 2.323377E-3 2.727273E-9 3.474945E-3 1.363702E-2 1.588280E-3 2.878788E-9 2.757744E-3 9.858498E-3 1.296966E-3 3.030303E-9 2.203758E-3 7.393727E-3 1.019082E-3 3.181818E-9 1.655892E-3 5.433116E-3 7.411979E-4 3.333333E-9 1.176396E-3 4.192529E-3 6.018772E-4 3.484848E-9 9.683762E-4 3.299322E-3 4.876810E-4 3.636364E-9 7.832023E-4 2.491201E-3 3.734847E-4 3.787879E-9 5.980284E-4 1.907838E-3 2.990551E-4 3.939394E-9 5.001553E-4 1.554091E-3 2.567939E-4 4.090909E-9 4.207344E-4 1.290858E-3 2.148259E-4 4.242424E-9 3.413135E-4 1.046027E-3 1.787580E-4 4.393939E-9 2.861959E-4 8.011966E-4 1.585602E-4 4.545455E-9 2.522609E-4 6.554365E-4 1.387904E-4 4.696970E-9 2.185879E-4 5.557364E-4 1.190205E-4 4.848485E-9 1.897589E-4 4.560363E-4 1.098032E-4 5.000000E-9 1.728929E-4 3.775317E-4 1.011822E-4 5.151515E-9 1.568867E-4 3.332257E-4 9.256124E-5 5.303030E-9 1.410006E-4 2.889197E-4 8.598134E-5 5.454545E-9 1.313556E-4 2.494919E-4 8.051742E-5 5.606061E-9 1.223521E-4 2.256123E-4 7.505350E-5 5.757576E-9 1.133486E-4 2.046795E-4 7.042457E-5 5.909091E-9 1.079082E-4 1.841019E-4 6.724258E-5 6.060606E-9 1.046009E-4 1.708034E-4 6.409348E-5 6.212121E-9 1.012936E-4 1.600791E-4 6.096457E-5 6.363636E-9 9.762022E-5 1.493548E-4 5.807345E-5 6.515152E-9 9.333059E-5 1.415634E-4 5.519017E-5 6.666667E-9 8.900601E-5 1.369161E-4 5.230688E-5 6.818182E-9 8.497749E-5 1.322689E-4 5.028736E-5 6.969697E-9 8.330974E-5 1.277646E-4 4.856115E-5 7.121212E-9 8.186459E-5 1.236086E-4 4.683493E-5 7.272727E-9 8.041944E-5 1.194977E-4 4.496252E-5 7.424242E-9 7.787087E-5 1.155952E-4 4.291836E-5 7.575758E-9 7.490486E-5 1.132590E-4 4.087128E-5 7.727273E-9 7.193884E-5 1.113949E-4 3.902534E-5 7.878788E-9 6.981237E-5 1.095309E-4 3.812680E-5 8.030303E-9 6.869284E-5 1.073372E-4 3.725693E-5 8.181818E-9 6.761107E-5 1.049075E-4 3.638706E-5 8.333333E-9 6.634801E-5 1.024778E-4 3.495609E-5 8.484848E-9 6.436507E-5 1.004472E-4 3.342338E-5 8.636364E-9 6.232154E-5 9.919510E-5 3.189067E-5 8.787879E-9 6.027802E-5 9.799464E-5 3.095212E-5 8.939394E-9 5.916375E-5 9.663032E-5 3.049419E-5 9.090909E-9 5.824590E-5 9.452556E-5 3.004065E-5 9.242424E-9 5.732804E-5 9.223807E-5 2.939403E-5 9.393939E-9 5.595669E-5 8.995058E-5 2.822811E-5 9.545455E-9 5.419007E-5 8.899456E-5 2.704817E-5 9.696970E-9 5.241856E-5 8.865757E-5 2.586824E-5 9.848485E-9 5.096157E-5 8.832058E-5 2.561428E-5 10.000000E-9 5.028130E-5 8.739110E-5 2.541266E-5 1.015152E-8 4.965686E-5 8.550565E-5 2.521103E-5 1.030303E-8 4.901778E-5 8.362019E-5 2.455737E-5 1.045455E-8 4.761727E-5 8.197040E-5 2.365656E-5 1.060606E-8 4.613849E-5 8.107178E-5 2.275574E-5 1.075758E-8 4.465971E-5 8.031551E-5 2.216660E-5 1.090909E-8 4.383113E-5 7.953909E-5 2.211755E-5 1.106061E-8 4.339181E-5 7.834952E-5 2.208077E-5 1.121212E-8 4.295249E-5 7.701385E-5 2.199297E-5 1.136364E-8 4.222405E-5 7.567817E-5 2.130405E-5 1.151515E-8 4.100894E-5 7.466392E-5 2.059536E-5 1.166667E-8 3.976622E-5 7.399421E-5 1.988667E-5 1.181818E-8 3.862258E-5 7.332450E-5 1.975911E-5 1.196970E-8 3.826890E-5 7.178376E-5 1.982890E-5 1.212121E-8 3.798971E-5 6.812242E-5 1.989868E-5 1.227273E-8 3.771052E-5 6.418655E-5 1.966700E-5 1.242424E-8 3.687700E-5 6.080621E-5 1.908120E-5 1.257576E-8 3.583377E-5 6.160086E-5 1.848935E-5 1.272727E-8 3.479053E-5 6.365398E-5 1.802893E-5 1.287879E-8 3.412387E-5 6.570709E-5 1.818752E-5 1.303030E-8 3.390888E-5 6.452261E-5 1.836483E-5 1.318182E-8 3.371083E-5 6.101885E-5 1.854215E-5 1.333333E-8 3.338335E-5 5.751509E-5 1.812858E-5 1.348485E-8 3.254195E-5 5.573641E-5 1.760787E-5 1.363636E-8 3.165730E-5 5.732292E-5 1.708716E-5 1.378788E-8 3.077265E-5 5.913273E-5 1.697739E-5 1.393939E-8 3.053449E-5 6.019238E-5 1.720003E-5 1.409091E-8 3.043297E-5 5.786202E-5 1.742571E-5 1.424242E-8 3.033145E-5 5.469505E-5 1.746940E-5 1.439394E-8 2.989981E-5 5.152808E-5 1.702360E-5 1.454545E-8 2.918045E-5 5.176957E-5 1.656460E-5 1.469697E-8 2.845753E-5 5.359575E-5 1.610560E-5 1.484848E-8 2.851124E-5 5.542192E-5 1.718180E-5 1.500000E-8 3.048294E-5 5.842105E-5 1.834476E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.655256E-1 9.671570E-1 6.413690E-1 1.515152E-10 7.655158E-1 9.671496E-1 6.413577E-1 3.030303E-10 7.655016E-1 9.671132E-1 6.413566E-1 4.545455E-10 7.654931E-1 9.670962E-1 6.413576E-1 6.060606E-10 7.659350E-1 9.671176E-1 6.420818E-1 7.575758E-10 7.696335E-1 9.690304E-1 6.429095E-1 9.090909E-10 7.693771E-1 9.730430E-1 6.407081E-1 1.060606E-9 8.295584E-1 9.750734E-1 1.305158E+0 1.212121E-9 1.551964E+0 1.007571E+0 3.291937E+0 1.363636E-9 3.219544E+0 1.345485E+0 4.839253E+0 1.515152E-9 4.261856E+0 2.287879E+0 5.317176E+0 1.666667E-9 4.725724E+0 3.316019E+0 5.393838E+0 1.818182E-9 4.864230E+0 3.867549E+0 5.431281E+0 1.969697E-9 4.914072E+0 4.137361E+0 5.453427E+0 2.121212E-9 4.941492E+0 4.297699E+0 5.468078E+0 2.272727E-9 4.958174E+0 4.378749E+0 5.478212E+0 2.424242E-9 4.970234E+0 4.416403E+0 5.485240E+0 2.575758E-9 4.978455E+0 4.440881E+0 5.490210E+0 2.727273E-9 4.984541E+0 4.456260E+0 5.492970E+0 2.878788E-9 4.988783E+0 4.467138E+0 5.494803E+0 3.030303E-9 4.992092E+0 4.474715E+0 5.496437E+0 3.181818E-9 4.994230E+0 4.480965E+0 5.497219E+0 3.333333E-9 4.995549E+0 4.485420E+0 5.497793E+0 3.484848E-9 4.996641E+0 4.488851E+0 5.498262E+0 3.636364E-9 4.997733E+0 4.491338E+0 5.498731E+0 3.787879E-9 4.998506E+0 4.493375E+0 5.499112E+0 3.939394E-9 4.998837E+0 4.494779E+0 5.499291E+0 4.090909E-9 4.999066E+0 4.495882E+0 5.499458E+0 4.242424E-9 4.999265E+0 4.496874E+0 5.499610E+0 4.393939E-9 4.999465E+0 4.497510E+0 5.499692E+0 4.545455E-9 4.999603E+0 4.498029E+0 5.499754E+0 4.696970E-9 4.999668E+0 4.498547E+0 5.499816E+0 4.848485E-9 4.999734E+0 4.498876E+0 5.499854E+0 5.000000E-9 4.999794E+0 4.499079E+0 5.499877E+0 5.151515E-9 4.999822E+0 4.499282E+0 5.499901E+0 5.303030E-9 4.999851E+0 4.499449E+0 5.499920E+0 5.454545E-9 4.999878E+0 4.499534E+0 5.499930E+0 5.606061E-9 4.999891E+0 4.499618E+0 5.499941E+0 5.757576E-9 4.999899E+0 4.499695E+0 5.499950E+0 5.909091E-9 4.999908E+0 4.499740E+0 5.499954E+0 6.060606E-9 4.999916E+0 4.499778E+0 5.499958E+0 6.212121E-9 4.999924E+0 4.499815E+0 5.499962E+0 6.363636E-9 4.999931E+0 4.499838E+0 5.499965E+0 6.515152E-9 4.999937E+0 4.499854E+0 5.499968E+0 6.666667E-9 4.999938E+0 4.499870E+0 5.499972E+0 6.818182E-9 4.999939E+0 4.499884E+0 5.499974E+0 6.969697E-9 4.999940E+0 4.499895E+0 5.499974E+0 7.121212E-9 4.999944E+0 4.499906E+0 5.499975E+0 7.272727E-9 4.999949E+0 4.499915E+0 5.499976E+0 7.424242E-9 4.999953E+0 4.499917E+0 5.499977E+0 7.575758E-9 4.999954E+0 4.499919E+0 5.499979E+0 7.727273E-9 4.999953E+0 4.499921E+0 5.499980E+0 7.878788E-9 4.999952E+0 4.499925E+0 5.499980E+0 8.030303E-9 4.999953E+0 4.499930E+0 5.499980E+0 8.181818E-9 4.999957E+0 4.499934E+0 5.499980E+0 8.333333E-9 4.999960E+0 4.499937E+0 5.499981E+0 8.484848E-9 4.999963E+0 4.499937E+0 5.499982E+0 8.636364E-9 4.999962E+0 4.499937E+0 5.499983E+0 8.787879E-9 4.999961E+0 4.499938E+0 5.499984E+0 8.939394E-9 4.999960E+0 4.499941E+0 5.499984E+0 9.090909E-9 4.999962E+0 4.499945E+0 5.499983E+0 9.242424E-9 4.999965E+0 4.499947E+0 5.499983E+0 9.393939E-9 4.999968E+0 4.499947E+0 5.499984E+0 9.545455E-9 4.999969E+0 4.499946E+0 5.499985E+0 9.696970E-9 4.999968E+0 4.499946E+0 5.499986E+0 9.848485E-9 4.999966E+0 4.499947E+0 5.499986E+0 10.000000E-9 4.999966E+0 4.499949E+0 5.499985E+0 1.015152E-8 4.999968E+0 4.499952E+0 5.499985E+0 1.030303E-8 4.999971E+0 4.499954E+0 5.499985E+0 1.045455E-8 4.999973E+0 4.499953E+0 5.499986E+0 1.060606E-8 4.999973E+0 4.499953E+0 5.499987E+0 1.075758E-8 4.999971E+0 4.499953E+0 5.499987E+0 1.090909E-8 4.999970E+0 4.499955E+0 5.499987E+0 1.106061E-8 4.999971E+0 4.499957E+0 5.499986E+0 1.121212E-8 4.999973E+0 4.499959E+0 5.499986E+0 1.136364E-8 4.999975E+0 4.499959E+0 5.499986E+0 1.151515E-8 4.999977E+0 4.499958E+0 5.499987E+0 1.166667E-8 4.999975E+0 4.499958E+0 5.499988E+0 1.181818E-8 4.999974E+0 4.499958E+0 5.499988E+0 1.196970E-8 4.999973E+0 4.499960E+0 5.499987E+0 1.212121E-8 4.999974E+0 4.499962E+0 5.499987E+0 1.227273E-8 4.999977E+0 4.499964E+0 5.499986E+0 1.242424E-8 4.999979E+0 4.499963E+0 5.499987E+0 1.257576E-8 4.999979E+0 4.499962E+0 5.499988E+0 1.272727E-8 4.999977E+0 4.499962E+0 5.499988E+0 1.287879E-8 4.999975E+0 4.499963E+0 5.499988E+0 1.303030E-8 4.999976E+0 4.499965E+0 5.499987E+0 1.318182E-8 4.999979E+0 4.499967E+0 5.499987E+0 1.333333E-8 4.999982E+0 4.499967E+0 5.499987E+0 1.348485E-8 4.999985E+0 4.499966E+0 5.499988E+0 1.363636E-8 4.999982E+0 4.499966E+0 5.499988E+0 1.378788E-8 4.999980E+0 4.499965E+0 5.499988E+0 1.393939E-8 4.999977E+0 4.499967E+0 5.499988E+0 1.409091E-8 4.999979E+0 4.499969E+0 5.499987E+0 1.424242E-8 4.999982E+0 4.499970E+0 5.499987E+0 1.439394E-8 4.999985E+0 4.499970E+0 5.499987E+0 1.454545E-8 4.999985E+0 4.499969E+0 5.499988E+0 1.469697E-8 4.999983E+0 4.499968E+0 5.499989E+0 1.484848E-8 4.999980E+0 4.499969E+0 5.499987E+0 1.500000E-8 4.999978E+0 4.499970E+0 5.499985E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.534686E-5 1.927686E-5 1.271392E-5 1.515152E-10 6.730498E-6 1.161642E-5 2.685840E-6 3.030303E-10 -6.817462E-6 -1.915673E-5 9.371874E-7 4.545455E-10 -1.735324E-5 -3.950152E-5 5.830890E-7 6.060606E-10 3.645208E-4 -9.766307E-6 6.479818E-4 7.575758E-10 3.232110E-3 1.162149E-3 -1.417342E-3 9.090909E-10 -4.651371E-3 5.774913E-3 -4.277277E-2 1.060606E-9 -4.649469E-2 -7.925791E-4 -8.749965E-2 1.212121E-9 -9.053773E-2 -2.421357E-2 7.439044E-2 1.363636E-9 -1.710265E-2 -6.065968E-2 1.358238E+0 1.515152E-9 5.027359E-1 -9.415633E-2 3.114737E+0 1.666667E-9 1.529295E+0 -1.105899E-1 4.031670E+0 1.818182E-9 2.599815E+0 -3.340492E-2 4.322440E+0 1.969697E-9 3.330798E+0 3.061612E-1 4.440136E+0 2.121212E-9 3.603452E+0 8.436474E-1 4.504616E+0 2.272727E-9 3.740215E+0 1.461445E+0 4.545682E+0 2.424242E-9 3.813102E+0 2.031363E+0 4.573767E+0 2.575758E-9 3.858949E+0 2.509102E+0 4.592529E+0 2.727273E-9 3.889828E+0 2.805047E+0 4.609223E+0 2.878788E-9 3.912658E+0 2.976225E+0 4.619880E+0 3.030303E-9 3.928421E+0 3.068490E+0 4.626417E+0 3.181818E-9 3.940777E+0 3.131678E+0 4.632448E+0 3.333333E-9 3.950692E+0 3.176860E+0 4.635323E+0 3.484848E-9 3.957416E+0 3.207896E+0 4.637786E+0 3.636364E-9 3.961781E+0 3.230556E+0 4.640220E+0 3.787879E-9 3.965798E+0 3.247714E+0 4.641714E+0 3.939394E-9 3.969815E+0 3.260760E+0 4.642593E+0 4.090909E-9 3.972354E+0 3.270204E+0 4.643473E+0 4.242424E-9 3.973680E+0 3.279647E+0 4.644164E+0 4.393939E-9 3.974990E+0 3.288103E+0 4.644472E+0 4.545455E-9 3.976070E+0 3.292746E+0 4.644779E+0 4.696970E-9 3.976563E+0 3.296150E+0 4.645078E+0 4.848485E-9 3.977028E+0 3.299017E+0 4.645213E+0 5.000000E-9 3.977493E+0 3.301880E+0 4.645344E+0 5.151515E-9 3.977664E+0 3.304279E+0 4.645473E+0 5.303030E-9 3.977816E+0 3.305605E+0 4.645536E+0 5.454545E-9 3.977969E+0 3.306848E+0 4.645572E+0 5.606061E-9 3.978070E+0 3.308068E+0 4.645607E+0 5.757576E-9 3.978143E+0 3.308679E+0 4.645639E+0 5.909091E-9 3.978216E+0 3.309222E+0 4.645668E+0 6.060606E-9 3.978270E+0 3.309765E+0 4.645697E+0 6.212121E-9 3.978289E+0 3.310109E+0 4.645722E+0 6.363636E-9 3.978307E+0 3.310339E+0 4.645721E+0 6.515152E-9 3.978325E+0 3.310569E+0 4.645721E+0 6.666667E-9 3.978343E+0 3.310754E+0 4.645721E+0 6.818182E-9 3.978362E+0 3.310866E+0 4.645730E+0 6.969697E-9 3.978380E+0 3.310974E+0 4.645742E+0 7.121212E-9 3.978384E+0 3.311074E+0 4.645754E+0 7.272727E-9 3.978384E+0 3.311125E+0 4.645757E+0 7.424242E-9 3.978383E+0 3.311170E+0 4.645751E+0 7.575758E-9 3.978387E+0 3.311216E+0 4.645746E+0 7.727273E-9 3.978397E+0 3.311246E+0 4.645743E+0 7.878788E-9 3.978408E+0 3.311270E+0 4.645751E+0 8.030303E-9 3.978415E+0 3.311295E+0 4.645758E+0 8.181818E-9 3.978410E+0 3.311314E+0 4.645765E+0 8.333333E-9 3.978404E+0 3.311328E+0 4.645761E+0 8.484848E-9 3.978398E+0 3.311341E+0 4.645756E+0 8.636364E-9 3.978405E+0 3.311354E+0 4.645750E+0 8.787879E-9 3.978414E+0 3.311364E+0 4.645752E+0 8.939394E-9 3.978423E+0 3.311375E+0 4.645759E+0 9.090909E-9 3.978424E+0 3.311386E+0 4.645766E+0 9.242424E-9 3.978418E+0 3.311389E+0 4.645768E+0 9.393939E-9 3.978413E+0 3.311391E+0 4.645763E+0 9.545455E-9 3.978411E+0 3.311392E+0 4.645757E+0 9.696970E-9 3.978418E+0 3.311393E+0 4.645752E+0 9.848485E-9 3.978427E+0 3.311394E+0 4.645758E+0 10.000000E-9 3.978435E+0 3.311394E+0 4.645764E+0 1.015152E-8 3.978430E+0 3.311395E+0 4.645770E+0 1.030303E-8 3.978424E+0 3.311398E+0 4.645768E+0 1.045455E-8 3.978418E+0 3.311401E+0 4.645763E+0 1.060606E-8 3.978421E+0 3.311404E+0 4.645757E+0 1.075758E-8 3.978428E+0 3.311406E+0 4.645757E+0 1.090909E-8 3.978436E+0 3.311407E+0 4.645763E+0 1.106061E-8 3.978439E+0 3.311408E+0 4.645768E+0 1.121212E-8 3.978433E+0 3.311410E+0 4.645773E+0 1.136364E-8 3.978427E+0 3.311412E+0 4.645767E+0 1.151515E-8 3.978423E+0 3.311413E+0 4.645762E+0 1.166667E-8 3.978429E+0 3.311414E+0 4.645757E+0 1.181818E-8 3.978436E+0 3.311416E+0 4.645760E+0 1.196970E-8 3.978443E+0 3.311416E+0 4.645766E+0 1.212121E-8 3.978441E+0 3.311418E+0 4.645771E+0 1.227273E-8 3.978435E+0 3.311419E+0 4.645771E+0 1.242424E-8 3.978430E+0 3.311420E+0 4.645766E+0 1.257576E-8 3.978429E+0 3.311421E+0 4.645761E+0 1.272727E-8 3.978436E+0 3.311422E+0 4.645758E+0 1.287879E-8 3.978442E+0 3.311423E+0 4.645763E+0 1.303030E-8 3.978446E+0 3.311424E+0 4.645768E+0 1.318182E-8 3.978441E+0 3.311425E+0 4.645773E+0 1.333333E-8 3.978436E+0 3.311426E+0 4.645769E+0 1.348485E-8 3.978431E+0 3.311427E+0 4.645765E+0 1.363636E-8 3.978435E+0 3.311428E+0 4.645760E+0 1.378788E-8 3.978441E+0 3.311429E+0 4.645761E+0 1.393939E-8 3.978447E+0 3.311429E+0 4.645766E+0 1.409091E-8 3.978446E+0 3.311430E+0 4.645771E+0 1.424242E-8 3.978441E+0 3.311431E+0 4.645772E+0 1.439394E-8 3.978436E+0 3.311432E+0 4.645768E+0 1.454545E-8 3.978434E+0 3.311433E+0 4.645763E+0 1.469697E-8 3.978439E+0 3.311433E+0 4.645759E+0 1.484848E-8 3.978445E+0 3.311433E+0 4.645766E+0 1.500000E-8 3.978450E+0 3.311432E+0 4.645773E+0 | [Ramp] dV/dt_r 2.449E+0/3.666E-10 2.054E+0/5.770E-10 2.843E+0/2.687E-10 dV/dt_f 2.564E+0/3.161E-10 2.130E+0/5.135E-10 2.947E+0/2.376E-10 | |[End nc7sz74_data_o | |====================================================================== | [Model] nc7sz74_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 8.419269E-2 3.803870E-2 1.661266E-1 -4.800000E+0 9.331540E-2 3.842860E-2 2.080603E-1 -4.700000E+0 1.040236E-1 3.920948E-2 2.247450E-1 -4.500000E+0 1.413112E-1 4.363154E-2 2.525251E-1 -4.400000E+0 1.541893E-1 4.925689E-2 3.242697E-1 -4.200000E+0 2.280638E-1 7.520472E-2 4.900253E-1 -4.100000E+0 3.564672E-1 8.925445E-2 4.902894E-1 -3.900000E+0 3.662666E-1 1.276663E-1 4.832000E-1 -3.800000E+0 3.648653E-1 2.429553E-1 4.772392E-1 -3.600000E+0 3.568976E-1 2.615142E-1 4.620373E-1 -3.500000E+0 3.511618E-1 2.619772E-1 4.531428E-1 -3.300000E+0 3.372639E-1 2.572083E-1 4.333333E-1 -3.200000E+0 3.293595E-1 2.530072E-1 4.225759E-1 -3.000000E+0 3.120755E-1 2.422228E-1 3.996496E-1 -2.900000E+0 3.028205E-1 2.359245E-1 3.875716E-1 -2.700000E+0 2.833220E-1 2.219831E-1 3.623702E-1 -2.600000E+0 2.731537E-1 2.144705E-1 3.493088E-1 -2.400000E+0 2.521346E-1 1.986068E-1 3.223991E-1 -2.300000E+0 2.413372E-1 1.903324E-1 3.085968E-1 -2.100000E+0 2.192815E-1 1.732562E-1 2.803790E-1 -2.000000E+0 2.080598E-1 1.645062E-1 2.660450E-1 -1.800000E+0 1.853614E-1 1.466838E-1 2.372573E-1 -1.700000E+0 1.739893E-1 1.376620E-1 2.228325E-1 -1.500000E+0 1.513210E-1 1.196373E-1 1.939299E-1 -1.400000E+0 1.400314E-1 1.106908E-1 1.794593E-1 -1.200000E+0 1.175584E-1 9.295757E-2 1.505332E-1 -1.100000E+0 1.063918E-1 8.417747E-2 1.361476E-1 -9.000000E-1 8.433463E-2 6.683105E-2 1.086579E-1 -8.000000E-1 7.366330E-2 5.830687E-2 9.638308E-2 -6.000000E-1 5.436446E-2 4.198506E-2 7.214155E-2 -5.000000E-1 4.513179E-2 3.459837E-2 6.005136E-2 -3.000000E-1 2.685890E-2 2.047473E-2 3.593702E-2 -2.000000E-1 1.782519E-2 1.355084E-2 2.392031E-2 0.0 1.157430E-6 1.062120E-6 1.237441E-6 2.000000E-1 -1.724537E-2 -1.297038E-2 -2.334721E-2 3.000000E-1 -2.557108E-2 -1.918676E-2 -3.466219E-2 5.000000E-1 -4.161786E-2 -3.107220E-2 -5.656259E-2 6.000000E-1 -4.933505E-2 -3.673773E-2 -6.714348E-2 8.000000E-1 -6.414709E-2 -4.750549E-2 -8.755517E-2 9.000000E-1 -7.123792E-2 -5.260410E-2 -9.738133E-2 1.100000E+0 -8.477904E-2 -6.222176E-2 -1.162626E-1 1.200000E+0 -9.122525E-2 -6.673722E-2 -1.253129E-1 1.400000E+0 -1.034587E-1 -7.517265E-2 -1.426216E-1 1.500000E+0 -1.092420E-1 -7.908928E-2 -1.508753E-1 1.700000E+0 -1.201317E-1 -8.631284E-2 -1.665702E-1 1.800000E+0 -1.252345E-1 -8.961727E-2 -1.740070E-1 2.000000E+0 -1.347472E-1 -9.560749E-2 -1.880491E-1 2.100000E+0 -1.391544E-1 -9.829316E-2 -1.946508E-1 2.300000E+0 -1.472651E-1 -1.030515E-1 -2.070074E-1 2.400000E+0 -1.509681E-1 -1.051304E-1 -2.127601E-1 2.600000E+0 -1.576734E-1 -1.087181E-1 -2.234117E-1 2.700000E+0 -1.606806E-1 -1.102470E-1 -2.283117E-1 2.900000E+0 -1.660298E-1 -1.128469E-1 -2.372704E-1 3.000000E+0 -1.683890E-1 -1.139536E-1 -2.413376E-1 3.200000E+0 -1.725403E-1 -1.158738E-1 -2.486852E-1 3.300000E+0 -1.743654E-1 -1.167206E-1 -2.519875E-1 3.500000E+0 -1.776067E-1 -1.182532E-1 -2.579222E-1 3.600000E+0 -1.790587E-1 -1.189575E-1 -2.605883E-1 3.800000E+0 -1.817015E-1 -1.202740E-1 -2.654044E-1 3.900000E+0 -1.829161E-1 -1.208948E-1 -2.675870E-1 4.100000E+0 -1.851757E-1 -1.220763E-1 -2.715722E-1 4.200000E+0 -1.862335E-1 -1.226410E-1 -2.733988E-1 4.400000E+0 -1.882292E-1 -1.237262E-1 -2.767699E-1 4.500000E+0 -1.891742E-1 -1.242488E-1 -2.783312E-1 4.700000E+0 -1.909724E-1 -1.252589E-1 -2.812395E-1 4.800000E+0 -1.918302E-1 -1.257480E-1 -2.825983E-1 5.000000E+0 -1.934722E-1 -1.267274E-1 -2.851497E-1 5.200000E+0 -1.950263E-1 -1.315952E-1 -2.875068E-1 5.300000E+0 -1.957737E-1 -1.567031E-1 -2.886211E-1 5.500000E+0 -1.972482E-1 -2.860586E-1 -2.907363E-1 5.600000E+0 -1.981809E-1 -3.674896E-1 -2.917422E-1 5.800000E+0 -2.059347E-1 -5.395198E-1 -2.936618E-1 5.900000E+0 -2.363271E-1 -6.278462E-1 -2.945810E-1 6.100000E+0 -3.594927E-1 -8.069579E-1 -2.968407E-1 6.200000E+0 -4.413509E-1 -8.973418E-1 -2.990388E-1 6.400000E+0 -6.148089E-1 -1.079213E+0 -3.100016E-1 6.500000E+0 -7.037245E-1 -1.170567E+0 -3.468280E-1 6.700000E+0 -8.837389E-1 -1.353898E+0 -4.549394E-1 6.800000E+0 -9.744639E-1 -1.445815E+0 -5.324212E-1 7.000000E+0 -1.156853E+0 -1.630045E+0 -7.059780E-1 7.100000E+0 -1.248402E+0 -1.722327E+0 -7.954648E-1 7.300000E+0 -1.432019E+0 -1.907166E+0 -9.765999E-1 7.400000E+0 -1.524037E+0 -1.999704E+0 -1.067830E+0 7.600000E+0 -1.708402E+0 -2.184980E+0 -1.251111E+0 7.700000E+0 -1.800723E+0 -2.277707E+0 -1.343052E+0 7.900000E+0 -1.985591E+0 -2.463315E+0 -1.527367E+0 8.000000E+0 -2.078122E+0 -2.556187E+0 -1.619697E+0 8.200000E+0 -2.263349E+0 -2.742052E+0 -1.804623E+0 8.300000E+0 -2.356035E+0 -2.835039E+0 -1.897198E+0 8.500000E+0 -2.541532E+0 -3.021110E+0 -2.082528E+0 8.600000E+0 -2.634336E+0 -3.114190E+0 -2.175271E+0 8.800000E+0 -2.820044E+0 -3.300430E+0 -2.360887E+0 8.900000E+0 -2.912942E+0 -3.393587E+0 -2.453752E+0 9.100000E+0 -3.098817E+0 -3.579968E+0 -2.639581E+0 9.200000E+0 -3.191791E+0 -3.673189E+0 -2.732539E+0 9.400000E+0 -3.377804E+0 -3.859689E+0 -2.918531E+0 9.500000E+0 -3.470840E+0 -3.952965E+0 -3.011561E+0 9.700000E+0 -3.656966E+0 -4.139566E+0 -3.197684E+0 9.800000E+0 -3.750054E+0 -4.232890E+0 -3.290774E+0 1.000000E+1 -3.936276E+0 -4.419580E+0 -3.477005E+0 | [Pulldown] -5.000000E+0 -3.807668E+0 -3.870107E+0 -3.752595E+0 -4.800000E+0 -3.621801E+0 -3.683824E+0 -3.566651E+0 -4.700000E+0 -3.528893E+0 -3.590711E+0 -3.473702E+0 -4.500000E+0 -3.343132E+0 -3.404548E+0 -3.287850E+0 -4.400000E+0 -3.250282E+0 -3.311499E+0 -3.194951E+0 -4.200000E+0 -3.064647E+0 -3.125476E+0 -3.009212E+0 -4.100000E+0 -2.971866E+0 -3.032505E+0 -2.916374E+0 -3.900000E+0 -2.786384E+0 -2.846649E+0 -2.730769E+0 -3.800000E+0 -2.693687E+0 -2.753770E+0 -2.638006E+0 -3.600000E+0 -2.508391E+0 -2.568118E+0 -2.452567E+0 -3.500000E+0 -2.415798E+0 -2.475351E+0 -2.359897E+0 -3.300000E+0 -2.230737E+0 -2.289952E+0 -2.174671E+0 -3.200000E+0 -2.138275E+0 -2.197327E+0 -2.082122E+0 -3.000000E+0 -1.953514E+0 -2.012248E+0 -1.897178E+0 -2.900000E+0 -1.861226E+0 -1.919806E+0 -1.804794E+0 -2.700000E+0 -1.676869E+0 -1.735149E+0 -1.620243E+0 -2.600000E+0 -1.584818E+0 -1.642951E+0 -1.528096E+0 -2.400000E+0 -1.401030E+0 -1.458871E+0 -1.344133E+0 -2.300000E+0 -1.309326E+0 -1.367017E+0 -1.252359E+0 -2.100000E+0 -1.126406E+0 -1.183775E+0 -1.069385E+0 -2.000000E+0 -1.035254E+0 -1.092440E+0 -9.782907E-1 -1.800000E+0 -8.538181E-1 -9.105278E-1 -7.973829E-1 -1.700000E+0 -7.636962E-1 -8.200634E-1 -7.080070E-1 -1.500000E+0 -5.854177E-1 -6.405743E-1 -5.349657E-1 -1.400000E+0 -4.979195E-1 -5.518658E-1 -4.573001E-1 -1.200000E+0 -3.313463E-1 -3.781547E-1 -3.247096E-1 -1.100000E+0 -2.593300E-1 -2.946944E-1 -2.612570E-1 -9.000000E-1 -1.438391E-1 -1.478018E-1 -1.518309E-1 -8.000000E-1 -1.037898E-1 -9.614619E-2 -1.295799E-1 -6.000000E-1 -7.400172E-2 -5.327980E-2 -9.623001E-2 -5.000000E-1 -6.171904E-2 -4.429073E-2 -8.024042E-2 -3.000000E-1 -3.727782E-2 -2.660624E-2 -4.860909E-2 -2.000000E-1 -2.493210E-2 -1.773965E-2 -3.256631E-2 0.0 -2.230390E-6 -2.091875E-6 -2.343957E-6 2.000000E-1 2.430436E-2 1.705668E-2 3.208834E-2 3.000000E-1 3.588401E-2 2.510366E-2 4.753717E-2 5.000000E-1 5.788525E-2 4.023774E-2 7.720853E-2 6.000000E-1 6.830330E-2 4.732736E-2 9.141827E-2 8.000000E-1 8.796723E-2 6.055912E-2 1.185552E-1 9.000000E-1 9.721091E-2 6.670458E-2 1.314705E-1 1.100000E+0 1.145172E-1 7.806347E-2 1.559655E-1 1.200000E+0 1.225780E-1 8.328041E-2 1.675335E-1 1.400000E+0 1.375088E-1 9.279703E-2 1.892780E-1 1.500000E+0 1.443746E-1 9.709875E-2 1.994397E-1 1.700000E+0 1.568873E-1 1.047886E-1 2.182928E-1 1.800000E+0 1.625197E-1 1.081728E-1 2.269567E-1 2.000000E+0 1.724713E-1 1.139955E-1 2.426549E-1 2.100000E+0 1.767499E-1 1.164193E-1 2.496257E-1 2.300000E+0 1.837922E-1 1.202711E-1 2.615879E-1 2.400000E+0 1.865313E-1 1.217204E-1 2.664811E-1 2.600000E+0 1.905727E-1 1.238335E-1 2.739937E-1 2.700000E+0 1.920062E-1 1.245906E-1 2.767051E-1 2.900000E+0 1.940764E-1 1.257155E-1 2.805510E-1 3.000000E+0 1.948362E-1 1.261437E-1 2.819095E-1 3.200000E+0 1.960138E-1 1.268305E-1 2.839249E-1 3.300000E+0 1.964840E-1 1.271139E-1 2.846939E-1 3.500000E+0 1.972696E-1 1.276000E-1 2.859305E-1 3.600000E+0 1.976060E-1 1.278131E-1 2.864416E-1 3.800000E+0 1.982001E-1 1.281967E-1 2.873187E-1 3.900000E+0 1.984673E-1 1.283720E-1 2.877030E-1 4.100000E+0 1.989584E-1 1.286985E-1 2.883946E-1 4.200000E+0 1.991874E-1 1.288525E-1 2.887111E-1 4.400000E+0 1.996229E-1 1.291476E-1 2.893032E-1 4.500000E+0 1.998330E-1 1.292908E-1 2.895850E-1 4.700000E+0 2.002468E-1 1.295738E-1 2.901339E-1 4.800000E+0 2.004540E-1 1.297156E-1 2.904065E-1 5.000000E+0 2.008784E-1 1.300069E-1 2.909619E-1 5.200000E+0 2.013306E-1 1.307478E-1 2.915513E-1 5.300000E+0 2.015733E-1 1.320645E-1 2.918672E-1 5.500000E+0 2.021072E-1 1.356224E-1 2.925611E-1 5.600000E+0 2.024058E-1 1.375754E-1 2.929487E-1 5.800000E+0 2.031205E-1 1.416561E-1 2.938332E-1 5.900000E+0 2.041157E-1 1.437625E-1 2.943437E-1 6.100000E+0 2.089945E-1 1.480920E-1 2.955419E-1 6.200000E+0 2.119102E-1 1.503159E-1 2.962490E-1 6.400000E+0 2.181321E-1 1.548931E-1 2.979354E-1 6.500000E+0 2.214015E-1 1.572535E-1 2.989530E-1 6.700000E+0 2.282525E-1 1.621403E-1 3.044294E-1 6.800000E+0 2.318449E-1 1.646772E-1 3.091210E-1 7.000000E+0 2.394059E-1 1.699667E-1 3.194260E-1 7.100000E+0 2.433949E-1 1.727313E-1 3.248995E-1 7.300000E+0 2.518455E-1 1.785297E-1 3.364532E-1 7.400000E+0 2.563304E-1 1.815747E-1 3.425485E-1 7.600000E+0 2.658775E-1 1.879803E-1 3.554338E-1 7.700000E+0 2.709622E-1 1.913477E-1 3.622496E-1 7.900000E+0 2.818068E-1 1.984176E-1 3.766919E-1 8.000000E+0 2.875856E-1 2.021154E-1 3.843425E-1 8.200000E+0 2.998967E-1 2.097941E-1 4.005561E-1 8.300000E+0 3.064421E-1 2.137354E-1 4.091374E-1 8.500000E+0 3.203346E-1 2.215776E-1 4.272851E-1 8.600000E+0 3.276862E-1 2.251865E-1 4.368622E-1 8.800000E+0 3.431972E-1 2.267762E-1 4.570391E-1 8.900000E+0 3.513487E-1 2.202659E-1 4.676415E-1 9.100000E+0 3.684000E-1 2.141684E-1 4.898704E-1 9.200000E+0 3.772674E-1 2.162596E-1 5.014918E-1 9.400000E+0 3.955239E-1 2.252741E-1 5.257255E-1 9.500000E+0 4.047612E-1 2.310251E-1 5.383251E-1 9.700000E+0 4.218287E-1 2.439880E-1 5.644470E-1 9.800000E+0 4.261186E-1 2.510602E-1 5.779476E-1 1.000000E+1 4.235258E-1 2.662266E-1 6.057573E-1 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999989E+0 4.499988E+0 5.499991E+0 1.515152E-10 4.999990E+0 4.499986E+0 5.499991E+0 3.030303E-10 4.999988E+0 4.499984E+0 5.499991E+0 4.545455E-10 4.999988E+0 4.499983E+0 5.499991E+0 6.060606E-10 5.000000E+0 4.499987E+0 5.500031E+0 7.575758E-10 5.000179E+0 4.500063E+0 5.499878E+0 9.090909E-10 4.999741E+0 4.500256E+0 5.498378E+0 1.060606E-9 4.998452E+0 4.499861E+0 5.497172E+0 1.212121E-9 4.997473E+0 4.498852E+0 5.490440E+0 1.363636E-9 4.994082E+0 4.498270E+0 5.493216E+0 1.515152E-9 4.988564E+0 4.497615E+0 5.541933E+0 1.666667E-9 4.998937E+0 4.496052E+0 5.460276E+0 1.818182E-9 5.034995E+0 4.493476E+0 4.805290E+0 1.969697E-9 5.025676E+0 4.491124E+0 3.126602E+0 2.121212E-9 4.717669E+0 4.494430E+0 1.400087E+0 2.272727E-9 3.832242E+0 4.508006E+0 8.734745E-1 2.424242E-9 2.597160E+0 4.531178E+0 7.510161E-1 2.575758E-9 1.548540E+0 4.523993E+0 7.160364E-1 2.727273E-9 1.075451E+0 4.421167E+0 6.923318E-1 2.878788E-9 9.548742E-1 4.106308E+0 6.783995E-1 3.030303E-9 8.957720E-1 3.539209E+0 6.696013E-1 3.181818E-9 8.580567E-1 2.817237E+0 6.632264E-1 3.333333E-9 8.369135E-1 2.130045E+0 6.568515E-1 3.484848E-9 8.196314E-1 1.606072E+0 6.519409E-1 3.636364E-9 8.037252E-1 1.369194E+0 6.497150E-1 3.787879E-9 7.945248E-1 1.222456E+0 6.476596E-1 3.939394E-9 7.886637E-1 1.166802E+0 6.457995E-1 4.090909E-9 7.842715E-1 1.117212E+0 6.447888E-1 4.242424E-9 7.798794E-1 1.077795E+0 6.439739E-1 4.393939E-9 7.756892E-1 1.056023E+0 6.431590E-1 4.545455E-9 7.738320E-1 1.034250E+0 6.427319E-1 4.696970E-9 7.720669E-1 1.013746E+0 6.424714E-1 4.848485E-9 7.703425E-1 1.006972E+0 6.422108E-1 5.000000E-9 7.692994E-1 1.000464E+0 6.420015E-1 5.151515E-9 7.685625E-1 9.940279E-1 6.418690E-1 5.303030E-9 7.678267E-1 9.887067E-1 6.417365E-1 5.454545E-9 7.672759E-1 9.838436E-1 6.416275E-1 5.606061E-9 7.669627E-1 9.790016E-1 6.415901E-1 5.757576E-9 7.666494E-1 9.760021E-1 6.415653E-1 5.909091E-9 7.663617E-1 9.751858E-1 6.415403E-1 6.060606E-9 7.662290E-1 9.743694E-1 6.415076E-1 6.212121E-9 7.660963E-1 9.734409E-1 6.414724E-1 6.363636E-9 7.659673E-1 9.719474E-1 6.414372E-1 6.515152E-9 7.658918E-1 9.704539E-1 6.414228E-1 6.666667E-9 7.658314E-1 9.690535E-1 6.414294E-1 6.818182E-9 7.657716E-1 9.688771E-1 6.414359E-1 6.969697E-9 7.657295E-1 9.690125E-1 6.414357E-1 7.121212E-9 7.657036E-1 9.691348E-1 6.414200E-1 7.272727E-9 7.656778E-1 9.688752E-1 6.414024E-1 7.424242E-9 7.656549E-1 9.682891E-1 6.413874E-1 7.575758E-9 7.656411E-1 9.677030E-1 6.413919E-1 7.727273E-9 7.656274E-1 9.673293E-1 6.414019E-1 7.878788E-9 7.656143E-1 9.675421E-1 6.414118E-1 8.030303E-9 7.656082E-1 9.677550E-1 6.414060E-1 8.181818E-9 7.656032E-1 9.679333E-1 6.413898E-1 8.333333E-9 7.655982E-1 9.677039E-1 6.413735E-1 8.484848E-9 7.655933E-1 9.674229E-1 6.413681E-1 8.636364E-9 7.655883E-1 9.671557E-1 6.413825E-1 8.787879E-9 7.655834E-1 9.671539E-1 6.413982E-1 8.939394E-9 7.655792E-1 9.673129E-1 6.414086E-1 9.090909E-9 7.655768E-1 9.674720E-1 6.413960E-1 9.242424E-9 7.655743E-1 9.675164E-1 6.413780E-1 9.393939E-9 7.655720E-1 9.673621E-1 6.413601E-1 9.545455E-9 7.655713E-1 9.672079E-1 6.413657E-1 9.696970E-9 7.655707E-1 9.670751E-1 6.413814E-1 9.848485E-9 7.655700E-1 9.671752E-1 6.413971E-1 10.000000E-9 7.655683E-1 9.672797E-1 6.413999E-1 1.015152E-8 7.655661E-1 9.673756E-1 6.413832E-1 1.030303E-8 7.655640E-1 9.673381E-1 6.413666E-1 1.045455E-8 7.655625E-1 9.672458E-1 6.413569E-1 1.060606E-8 7.655620E-1 9.671542E-1 6.413683E-1 1.075758E-8 7.655614E-1 9.671358E-1 6.413835E-1 1.090909E-8 7.655607E-1 9.672039E-1 6.413975E-1 1.106061E-8 7.655590E-1 9.672720E-1 6.413891E-1 1.121212E-8 7.655573E-1 9.673191E-1 6.413735E-1 1.136364E-8 7.655557E-1 9.672603E-1 6.413579E-1 1.151515E-8 7.655551E-1 9.672015E-1 6.413574E-1 1.166667E-8 7.655548E-1 9.671487E-1 6.413719E-1 1.181818E-8 7.655545E-1 9.671738E-1 6.413864E-1 1.196970E-8 7.655525E-1 9.672188E-1 6.413928E-1 1.212121E-8 7.655490E-1 9.672622E-1 6.413804E-1 1.227273E-8 7.655455E-1 9.672614E-1 6.413657E-1 1.242424E-8 7.655434E-1 9.672228E-1 6.413537E-1 1.257576E-8 7.655452E-1 9.671843E-1 6.413620E-1 1.272727E-8 7.655470E-1 9.671639E-1 6.413759E-1 1.287879E-8 7.655485E-1 9.671937E-1 6.413898E-1 1.303030E-8 7.655461E-1 9.672235E-1 6.413871E-1 1.318182E-8 7.655430E-1 9.672491E-1 6.413731E-1 1.333333E-8 7.655401E-1 9.672253E-1 6.413592E-1 1.348485E-8 7.655400E-1 9.671954E-1 6.413545E-1 1.363636E-8 7.655419E-1 9.671670E-1 6.413667E-1 1.378788E-8 7.655437E-1 9.671714E-1 6.413800E-1 1.393939E-8 7.655440E-1 9.671956E-1 6.413892E-1 1.409091E-8 7.655412E-1 9.672198E-1 6.413801E-1 1.424242E-8 7.655385E-1 9.672263E-1 6.413668E-1 1.439394E-8 7.655361E-1 9.672020E-1 6.413534E-1 1.454545E-8 7.655377E-1 9.671778E-1 6.413585E-1 1.469697E-8 7.655395E-1 9.671583E-1 6.413714E-1 1.484848E-8 7.655411E-1 9.671903E-1 6.413843E-1 1.500000E-8 7.655391E-1 9.672233E-1 6.413565E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.978462E+0 3.311469E+0 4.645771E+0 1.515152E-10 3.978462E+0 3.311468E+0 4.645771E+0 3.030303E-10 3.978461E+0 3.311467E+0 4.645771E+0 4.545455E-10 3.978461E+0 3.311466E+0 4.645771E+0 6.060606E-10 3.978471E+0 3.311471E+0 4.645802E+0 7.575758E-10 3.978594E+0 3.311521E+0 4.645627E+0 9.090909E-10 3.978147E+0 3.311584E+0 4.644507E+0 1.060606E-9 3.977374E+0 3.311136E+0 4.644426E+0 1.212121E-9 3.977684E+0 3.310506E+0 4.639708E+0 1.363636E-9 3.976227E+0 3.310872E+0 4.638001E+0 1.515152E-9 3.970890E+0 3.311725E+0 4.627957E+0 1.666667E-9 3.954524E+0 3.312540E+0 4.198837E+0 1.818182E-9 3.868946E+0 3.312487E+0 2.273898E+0 1.969697E-9 3.414376E+0 3.308294E+0 4.745075E-1 2.121212E-9 2.061128E+0 3.288991E+0 8.525646E-2 2.272727E-9 5.860016E-1 3.239445E+0 2.798246E-2 2.424242E-9 1.106422E-1 3.061081E+0 1.278816E-2 2.575758E-9 4.621872E-2 2.643589E+0 9.155381E-3 2.727273E-9 1.978467E-2 1.877555E+0 6.216153E-3 2.878788E-9 1.453200E-2 9.569097E-1 4.166158E-3 3.030303E-9 1.030665E-2 3.824448E-1 3.177091E-3 3.181818E-9 6.773304E-3 1.195689E-1 2.520107E-3 3.333333E-9 4.976607E-3 5.189240E-2 1.937303E-3 3.484848E-9 3.878657E-3 3.132038E-2 1.354499E-3 3.636364E-9 3.078469E-3 2.234823E-2 1.035124E-3 3.787879E-9 2.294587E-3 1.527255E-2 8.363026E-4 3.939394E-9 1.600708E-3 1.178262E-2 6.374815E-4 4.090909E-9 1.276194E-3 8.508861E-3 4.874096E-4 4.242424E-9 1.027149E-3 5.547313E-3 4.064717E-4 4.393939E-9 7.781049E-4 4.126002E-3 3.278723E-4 4.545455E-9 6.330735E-4 3.348268E-3 2.587928E-4 4.696970E-9 5.270665E-4 2.751146E-3 2.216686E-4 4.848485E-9 4.210595E-4 2.154730E-3 1.900242E-4 5.000000E-9 3.424169E-4 1.558314E-3 1.583798E-4 5.151515E-9 3.004691E-4 1.311450E-3 1.404479E-4 5.303030E-9 2.585213E-4 1.066399E-3 1.262484E-4 5.454545E-9 2.211922E-4 8.213469E-4 1.120490E-4 5.606061E-9 1.969690E-4 6.751443E-4 1.007383E-4 5.757576E-9 1.748436E-4 5.723535E-4 9.248247E-5 5.909091E-9 1.532004E-4 4.695627E-4 8.422660E-5 6.060606E-9 1.408623E-4 3.893322E-4 7.732576E-5 6.212121E-9 1.311520E-4 3.432706E-4 7.365989E-5 6.363636E-9 1.214418E-4 2.973245E-4 7.041651E-5 6.515152E-9 1.141618E-4 2.536985E-4 6.711688E-5 6.666667E-9 1.090617E-4 2.310335E-4 6.319227E-5 6.818182E-9 1.039615E-4 2.084709E-4 5.911655E-5 6.969697E-9 9.931116E-5 1.859082E-4 5.504084E-5 7.121212E-9 9.561509E-5 1.728541E-4 5.256747E-5 7.272727E-9 9.202561E-5 1.622542E-4 5.122593E-5 7.424242E-9 8.854942E-5 1.516543E-4 4.988439E-5 7.575758E-9 8.586102E-5 1.436397E-4 4.806421E-5 7.727273E-9 8.336560E-5 1.382446E-4 4.537968E-5 7.878788E-9 8.087017E-5 1.328560E-4 4.262167E-5 8.030303E-9 7.849035E-5 1.277926E-4 4.015178E-5 8.181818E-9 7.617925E-5 1.240364E-4 3.920747E-5 8.333333E-9 7.386815E-5 1.202861E-4 3.858102E-5 8.484848E-9 7.177675E-5 1.165359E-4 3.795458E-5 8.636364E-9 7.005042E-5 1.141071E-4 3.639077E-5 8.787879E-9 6.834548E-5 1.118337E-4 3.439800E-5 8.939394E-9 6.663471E-5 1.095602E-4 3.240523E-5 9.090909E-9 6.490007E-5 1.073630E-4 3.113658E-5 9.242424E-9 6.316055E-5 1.052174E-4 3.089482E-5 9.393939E-9 6.142103E-5 1.030719E-4 3.068780E-5 9.545455E-9 5.971345E-5 1.011298E-4 3.020040E-5 9.696970E-9 5.801785E-5 9.966561E-5 2.877190E-5 9.848485E-9 5.632225E-5 9.820333E-5 2.718201E-5 10.000000E-9 5.493931E-5 9.674104E-5 2.559213E-5 1.015152E-8 5.397562E-5 9.471305E-5 2.529885E-5 1.030303E-8 5.301193E-5 9.268213E-5 2.535850E-5 1.045455E-8 5.194951E-5 9.065120E-5 2.541815E-5 1.060606E-8 5.060692E-5 8.962771E-5 2.483480E-5 1.075758E-8 4.921949E-5 8.904666E-5 2.357153E-5 1.090909E-8 4.785616E-5 8.846561E-5 2.230826E-5 1.106061E-8 4.695805E-5 8.743233E-5 2.144438E-5 1.121212E-8 4.619131E-5 8.571412E-5 2.153399E-5 1.136364E-8 4.542457E-5 8.399360E-5 2.174813E-5 1.151515E-8 4.448137E-5 8.235979E-5 2.187859E-5 1.166667E-8 4.337989E-5 8.150939E-5 2.107940E-5 1.181818E-8 4.227841E-5 8.066282E-5 2.005545E-5 1.196970E-8 4.131878E-5 7.981624E-5 1.903149E-5 1.212121E-8 4.066011E-5 7.628232E-5 1.878639E-5 1.227273E-8 4.003506E-5 7.205477E-5 1.909143E-5 1.242424E-8 3.938414E-5 6.782722E-5 1.939647E-5 1.257576E-8 3.855337E-5 6.671207E-5 1.931219E-5 1.272727E-8 3.767855E-5 6.875050E-5 1.852482E-5 1.287879E-8 3.680373E-5 7.079676E-5 1.767770E-5 1.303030E-8 3.617423E-5 7.177739E-5 1.699285E-5 1.318182E-8 3.569055E-5 6.847277E-5 1.716730E-5 1.333333E-8 3.520687E-5 6.514885E-5 1.752078E-5 1.348485E-8 3.463919E-5 6.182494E-5 1.787426E-5 1.363636E-8 3.393192E-5 6.277249E-5 1.749522E-5 1.378788E-8 3.321648E-5 6.422199E-5 1.678096E-5 1.393939E-8 3.255467E-5 6.567149E-5 1.606670E-5 1.409091E-8 3.211295E-5 6.447405E-5 1.579376E-5 1.424242E-8 3.171621E-5 6.147933E-5 1.614669E-5 1.439394E-8 3.131946E-5 5.848252E-5 1.652078E-5 1.454545E-8 3.083098E-5 5.678579E-5 1.669241E-5 1.469697E-8 3.030808E-5 5.814438E-5 1.618445E-5 1.484848E-8 2.978519E-5 5.951526E-5 1.555995E-5 1.500000E-8 3.561623E-5 6.088613E-5 1.493545E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.655256E-1 9.671570E-1 6.413690E-1 1.515152E-10 7.655256E-1 9.671569E-1 6.413692E-1 3.030303E-10 7.655263E-1 9.671579E-1 6.413698E-1 4.545455E-10 7.655278E-1 9.671609E-1 6.413671E-1 6.060606E-10 7.655061E-1 9.671632E-1 6.413143E-1 7.575758E-10 7.654550E-1 9.670452E-1 6.425366E-1 9.090909E-10 7.675441E-1 9.670568E-1 6.459223E-1 1.060606E-9 7.695667E-1 9.684510E-1 6.345887E-1 1.212121E-9 7.667558E-1 9.711621E-1 1.074331E+0 1.363636E-9 1.001809E+0 9.710326E-1 3.113707E+0 1.515152E-9 2.308853E+0 9.824218E-1 4.856397E+0 1.666667E-9 3.771338E+0 1.104367E+0 5.304892E+0 1.818182E-9 4.589553E+0 1.690100E+0 5.392331E+0 1.969697E-9 4.825454E+0 2.918391E+0 5.428150E+0 2.121212E-9 4.894609E+0 3.699327E+0 5.452071E+0 2.272727E-9 4.932497E+0 4.048957E+0 5.465671E+0 2.424242E-9 4.950488E+0 4.239463E+0 5.476270E+0 2.575758E-9 4.963076E+0 4.354802E+0 5.484342E+0 2.727273E-9 4.975120E+0 4.402975E+0 5.488332E+0 2.878788E-9 4.982560E+0 4.429979E+0 5.492000E+0 3.030303E-9 4.987049E+0 4.452323E+0 5.495267E+0 3.181818E-9 4.990285E+0 4.461411E+0 5.496477E+0 3.333333E-9 4.993395E+0 4.470498E+0 5.497301E+0 3.484848E-9 4.995274E+0 4.479530E+0 5.498125E+0 3.636364E-9 4.996420E+0 4.484586E+0 5.498596E+0 3.787879E-9 4.997567E+0 4.487913E+0 5.498919E+0 3.939394E-9 4.998399E+0 4.490293E+0 5.499242E+0 4.090909E-9 4.998728E+0 4.492625E+0 5.499464E+0 4.242424E-9 4.999058E+0 4.494744E+0 5.499550E+0 4.393939E-9 4.999361E+0 4.495883E+0 5.499631E+0 4.545455E-9 4.999476E+0 4.496758E+0 5.499709E+0 4.696970E-9 4.999585E+0 4.497633E+0 5.499775E+0 4.848485E-9 4.999689E+0 4.498169E+0 5.499839E+0 5.000000E-9 4.999747E+0 4.498535E+0 5.499903E+0 5.151515E-9 4.999786E+0 4.498901E+0 5.499912E+0 5.303030E-9 4.999826E+0 4.499180E+0 5.499909E+0 5.454545E-9 4.999854E+0 4.499308E+0 5.499905E+0 5.606061E-9 4.999871E+0 4.499437E+0 5.499915E+0 5.757576E-9 4.999888E+0 4.499553E+0 5.499940E+0 5.909091E-9 4.999903E+0 4.499628E+0 5.499965E+0 6.060606E-9 4.999912E+0 4.499695E+0 5.499979E+0 6.212121E-9 4.999920E+0 4.499760E+0 5.499968E+0 6.363636E-9 4.999927E+0 4.499793E+0 5.499954E+0 6.515152E-9 4.999932E+0 4.499813E+0 5.499943E+0 6.666667E-9 4.999935E+0 4.499834E+0 5.499956E+0 6.818182E-9 4.999939E+0 4.499853E+0 5.499975E+0 6.969697E-9 4.999942E+0 4.499870E+0 5.499993E+0 7.121212E-9 4.999945E+0 4.499888E+0 5.499992E+0 7.272727E-9 4.999948E+0 4.499901E+0 5.499977E+0 7.424242E-9 4.999951E+0 4.499903E+0 5.499963E+0 7.575758E-9 4.999953E+0 4.499904E+0 5.499959E+0 7.727273E-9 4.999955E+0 4.499906E+0 5.499976E+0 7.878788E-9 4.999957E+0 4.499914E+0 5.499993E+0 8.030303E-9 4.999958E+0 4.499923E+0 5.500006E+0 8.181818E-9 4.999959E+0 4.499933E+0 5.499993E+0 8.333333E-9 4.999960E+0 4.499935E+0 5.499975E+0 8.484848E-9 4.999961E+0 4.499932E+0 5.499957E+0 8.636364E-9 4.999963E+0 4.499929E+0 5.499965E+0 8.787879E-9 4.999965E+0 4.499929E+0 5.499984E+0 8.939394E-9 4.999966E+0 4.499937E+0 5.500003E+0 9.090909E-9 4.999967E+0 4.499945E+0 5.500007E+0 9.242424E-9 4.999967E+0 4.499950E+0 5.499990E+0 9.393939E-9 4.999968E+0 4.499948E+0 5.499972E+0 9.545455E-9 4.999969E+0 4.499943E+0 5.499962E+0 9.696970E-9 4.999971E+0 4.499938E+0 5.499976E+0 9.848485E-9 4.999972E+0 4.499941E+0 5.499994E+0 10.000000E-9 4.999973E+0 4.499948E+0 5.500012E+0 1.015152E-8 4.999973E+0 4.499956E+0 5.500002E+0 1.030303E-8 4.999973E+0 4.499958E+0 5.499985E+0 1.045455E-8 4.999974E+0 4.499954E+0 5.499968E+0 1.060606E-8 4.999975E+0 4.499949E+0 5.499968E+0 1.075758E-8 4.999976E+0 4.499946E+0 5.499985E+0 1.090909E-8 4.999977E+0 4.499951E+0 5.500002E+0 1.106061E-8 4.999977E+0 4.499958E+0 5.500010E+0 1.121212E-8 4.999977E+0 4.499964E+0 5.499996E+0 1.136364E-8 4.999978E+0 4.499963E+0 5.499979E+0 1.151515E-8 4.999978E+0 4.499958E+0 5.499965E+0 1.166667E-8 4.999979E+0 4.499953E+0 5.499976E+0 1.181818E-8 4.999980E+0 4.499953E+0 5.499992E+0 1.196970E-8 4.999981E+0 4.499960E+0 5.500009E+0 1.212121E-8 4.999981E+0 4.499966E+0 5.500006E+0 1.227273E-8 4.999981E+0 4.499970E+0 5.499990E+0 1.242424E-8 4.999981E+0 4.499966E+0 5.499974E+0 1.257576E-8 4.999981E+0 4.499961E+0 5.499969E+0 1.272727E-8 4.999982E+0 4.499958E+0 5.499983E+0 1.287879E-8 4.999983E+0 4.499961E+0 5.499999E+0 1.303030E-8 4.999983E+0 4.499967E+0 5.500010E+0 1.318182E-8 4.999983E+0 4.499973E+0 5.499999E+0 1.333333E-8 4.999983E+0 4.499973E+0 5.499984E+0 1.348485E-8 4.999983E+0 4.499968E+0 5.499968E+0 1.363636E-8 4.999984E+0 4.499964E+0 5.499975E+0 1.378788E-8 4.999984E+0 4.499962E+0 5.499990E+0 1.393939E-8 4.999985E+0 4.499967E+0 5.500005E+0 1.409091E-8 4.999985E+0 4.499973E+0 5.500008E+0 1.424242E-8 4.999984E+0 4.499977E+0 5.499993E+0 1.439394E-8 4.999984E+0 4.499975E+0 5.499978E+0 1.454545E-8 4.999985E+0 4.499970E+0 5.499970E+0 1.469697E-8 4.999985E+0 4.499966E+0 5.499982E+0 1.484848E-8 4.999986E+0 4.499970E+0 5.499998E+0 1.500000E-8 4.999987E+0 4.499980E+0 5.500013E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.534686E-5 1.927686E-5 1.271392E-5 1.515152E-10 1.537311E-5 1.922537E-5 1.281720E-5 3.030303E-10 1.598241E-5 2.005268E-5 1.339482E-5 4.545455E-10 1.740136E-5 2.279448E-5 1.097006E-5 6.060606E-10 -5.051165E-7 2.459338E-5 -3.562811E-5 7.575758E-10 -4.980061E-5 -7.154606E-5 1.035082E-3 9.090909E-10 1.706126E-3 -8.435295E-5 2.756837E-3 1.060606E-9 3.471026E-3 1.061130E-3 -3.817730E-2 1.212121E-9 -2.147966E-2 3.883617E-3 -8.991140E-2 1.363636E-9 -7.241063E-2 3.501580E-3 7.895300E-2 1.515152E-9 -1.036094E-1 -1.007911E-2 1.364553E+0 1.666667E-9 1.251029E-1 -4.140095E-2 3.086997E+0 1.818182E-9 1.026711E+0 -7.860745E-2 3.992232E+0 1.969697E-9 2.235005E+0 -1.066623E-1 4.322348E+0 2.121212E-9 3.107260E+0 -8.851780E-2 4.439581E+0 2.272727E-9 3.530312E+0 1.221926E-1 4.500145E+0 2.424242E-9 3.695741E+0 6.253455E-1 4.545784E+0 2.575758E-9 3.786592E+0 1.246286E+0 4.572805E+0 2.727273E-9 3.843384E+0 1.857914E+0 4.590435E+0 2.878788E-9 3.874490E+0 2.360017E+0 4.603708E+0 3.030303E-9 3.904082E+0 2.678282E+0 4.616981E+0 3.181818E-9 3.924028E+0 2.925952E+0 4.627474E+0 3.333333E-9 3.936565E+0 3.035954E+0 4.631667E+0 3.484848E-9 3.945333E+0 3.099601E+0 4.635323E+0 3.636364E-9 3.954100E+0 3.148669E+0 4.638673E+0 3.787879E-9 3.962487E+0 3.196847E+0 4.640415E+0 3.939394E-9 3.965957E+0 3.218175E+0 4.641692E+0 4.090909E-9 3.969022E+0 3.237185E+0 4.642969E+0 4.242424E-9 3.972024E+0 3.256157E+0 4.643698E+0 4.393939E-9 3.973771E+0 3.269669E+0 4.644109E+0 4.545455E-9 3.974850E+0 3.277809E+0 4.644521E+0 4.696970E-9 3.975929E+0 3.283876E+0 4.644859E+0 4.848485E-9 3.976706E+0 3.289512E+0 4.645057E+0 5.000000E-9 3.977023E+0 3.295147E+0 4.645254E+0 5.151515E-9 3.977341E+0 3.298616E+0 4.645421E+0 5.303030E-9 3.977643E+0 3.301066E+0 4.645482E+0 5.454545E-9 3.977803E+0 3.303517E+0 4.645519E+0 5.606061E-9 3.977962E+0 3.305453E+0 4.645556E+0 5.757576E-9 3.978115E+0 3.306550E+0 4.645601E+0 5.909091E-9 3.978174E+0 3.307648E+0 4.645650E+0 6.060606E-9 3.978201E+0 3.308610E+0 4.645699E+0 6.212121E-9 3.978227E+0 3.309136E+0 4.645722E+0 6.363636E-9 3.978261E+0 3.309578E+0 4.645711E+0 6.515152E-9 3.978302E+0 3.310009E+0 4.645701E+0 6.666667E-9 3.978343E+0 3.310287E+0 4.645698E+0 6.818182E-9 3.978375E+0 3.310504E+0 4.645719E+0 6.969697E-9 3.978368E+0 3.310720E+0 4.645744E+0 7.121212E-9 3.978362E+0 3.310871E+0 4.645766E+0 7.272727E-9 3.978357E+0 3.310951E+0 4.645760E+0 7.424242E-9 3.978372E+0 3.311030E+0 4.645744E+0 7.575758E-9 3.978391E+0 3.311102E+0 4.645728E+0 7.727273E-9 3.978410E+0 3.311154E+0 4.645731E+0 7.878788E-9 3.978413E+0 3.311204E+0 4.645749E+0 8.030303E-9 3.978403E+0 3.311250E+0 4.645767E+0 8.181818E-9 3.978394E+0 3.311275E+0 4.645775E+0 8.333333E-9 3.978391E+0 3.311292E+0 4.645762E+0 8.484848E-9 3.978405E+0 3.311309E+0 4.645746E+0 8.636364E-9 3.978419E+0 3.311323E+0 4.645735E+0 8.787879E-9 3.978432E+0 3.311335E+0 4.645745E+0 8.939394E-9 3.978423E+0 3.311348E+0 4.645762E+0 9.090909E-9 3.978413E+0 3.311359E+0 4.645779E+0 9.242424E-9 3.978404E+0 3.311367E+0 4.645775E+0 9.393939E-9 3.978410E+0 3.311375E+0 4.645760E+0 9.545455E-9 3.978424E+0 3.311382E+0 4.645745E+0 9.696970E-9 3.978439E+0 3.311380E+0 4.645740E+0 9.848485E-9 3.978442E+0 3.311377E+0 4.645756E+0 10.000000E-9 3.978428E+0 3.311373E+0 4.645772E+0 1.015152E-8 3.978415E+0 3.311375E+0 4.645782E+0 1.030303E-8 3.978404E+0 3.311378E+0 4.645772E+0 1.045455E-8 3.978420E+0 3.311382E+0 4.645757E+0 1.060606E-8 3.978436E+0 3.311384E+0 4.645743E+0 1.075758E-8 3.978451E+0 3.311384E+0 4.645749E+0 1.090909E-8 3.978445E+0 3.311383E+0 4.645764E+0 1.106061E-8 3.978431E+0 3.311384E+0 4.645779E+0 1.121212E-8 3.978417E+0 3.311387E+0 4.645782E+0 1.136364E-8 3.978417E+0 3.311391E+0 4.645767E+0 1.151515E-8 3.978432E+0 3.311394E+0 4.645753E+0 1.166667E-8 3.978448E+0 3.311394E+0 4.645745E+0 1.181818E-8 3.978457E+0 3.311394E+0 4.645757E+0 1.196970E-8 3.978444E+0 3.311393E+0 4.645771E+0 1.212121E-8 3.978430E+0 3.311394E+0 4.645784E+0 1.227273E-8 3.978419E+0 3.311398E+0 4.645777E+0 1.242424E-8 3.978428E+0 3.311401E+0 4.645763E+0 1.257576E-8 3.978443E+0 3.311404E+0 4.645749E+0 1.272727E-8 3.978456E+0 3.311403E+0 4.645750E+0 1.287879E-8 3.978455E+0 3.311402E+0 4.645764E+0 1.303030E-8 3.978442E+0 3.311401E+0 4.645777E+0 1.318182E-8 3.978429E+0 3.311403E+0 4.645783E+0 1.333333E-8 3.978424E+0 3.311407E+0 4.645771E+0 1.348485E-8 3.978437E+0 3.311410E+0 4.645758E+0 1.363636E-8 3.978451E+0 3.311411E+0 4.645748E+0 1.378788E-8 3.978462E+0 3.311409E+0 4.645756E+0 1.393939E-8 3.978452E+0 3.311408E+0 4.645769E+0 1.409091E-8 3.978440E+0 3.311408E+0 4.645783E+0 1.424242E-8 3.978428E+0 3.311411E+0 4.645779E+0 1.439394E-8 3.978433E+0 3.311415E+0 4.645766E+0 1.454545E-8 3.978445E+0 3.311417E+0 4.645753E+0 1.469697E-8 3.978458E+0 3.311416E+0 4.645751E+0 1.484848E-8 3.978454E+0 3.311414E+0 4.645769E+0 1.500000E-8 3.978424E+0 3.311411E+0 4.645787E+0 | [Ramp] dV/dt_r 2.452E+0/3.655E-10 2.054E+0/5.911E-10 2.845E+0/2.869E-10 dV/dt_f 2.577E+0/3.386E-10 2.137E+0/5.335E-10 2.947E+0/2.354E-10 | |[End nc7sz74_data_o_inv | |====================================================================== [End]