|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ74K8X | TinyLogic UHS D-Type Flip-Flop with Preset and Clear | US-8 (K8) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz74k8x_300.ibs | [File Rev] 1.0 | [Date] 10/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ74K8X Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 ck nc7sz74_data_i 23.7m 1.295n 0.079p 2 d nc7sz74_data_i 20m 1.247n 0.081p 3 qb nc7sz74_data_o_inv 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 q nc7sz74_data_o 23.7m 1.295n 0.079p 6 clrb nc7sz74_data_i 20m 1.247n 0.081p 7 prb nc7sz74_data_i 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] nc7sz74_data_i Model_type Input Vinh=2.475 Vinl=.99 C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.632152E+0 -1.675239E+0 -1.590676E+0 -3.200000E+0 -1.564441E+0 -1.607467E+0 -1.522866E+0 -3.100000E+0 -1.496762E+0 -1.539732E+0 -1.455083E+0 -3.000000E+0 -1.429118E+0 -1.472038E+0 -1.387330E+0 -2.900000E+0 -1.361514E+0 -1.404387E+0 -1.319610E+0 -2.800000E+0 -1.293953E+0 -1.336786E+0 -1.251925E+0 -2.700000E+0 -1.226439E+0 -1.269237E+0 -1.184281E+0 -2.600000E+0 -1.158977E+0 -1.201748E+0 -1.116684E+0 -2.500000E+0 -1.091575E+0 -1.134324E+0 -1.049140E+0 -2.400000E+0 -1.024239E+0 -1.066974E+0 -9.816595E-1 -2.300000E+0 -9.569778E-1 -9.997068E-1 -9.142566E-1 -2.200000E+0 -8.898037E-1 -9.325336E-1 -8.469503E-1 -2.100000E+0 -8.227298E-1 -8.654682E-1 -7.797650E-1 -2.000000E+0 -7.557739E-1 -7.985273E-1 -7.127288E-1 -1.900000E+0 -6.889584E-1 -7.317320E-1 -6.458702E-1 -1.800000E+0 -6.223131E-1 -6.651092E-1 -5.792171E-1 -1.700000E+0 -5.558771E-1 -5.986936E-1 -5.128004E-1 -1.600000E+0 -4.897034E-1 -5.325318E-1 -4.466603E-1 -1.500000E+0 -4.238642E-1 -4.666873E-1 -3.808596E-1 -1.400000E+0 -3.584627E-1 -4.012506E-1 -3.155009E-1 -1.300000E+0 -2.936547E-1 -3.363552E-1 -2.507629E-1 -1.200000E+0 -2.297031E-1 -2.722148E-1 -1.869819E-1 -1.100000E+0 -1.670785E-1 -2.091798E-1 -1.248899E-1 -1.000000E+0 -1.068146E-1 -1.479203E-1 -6.652635E-2 -9.000000E-1 -5.173227E-2 -8.989641E-2 -2.058721E-2 -8.000000E-1 -1.204421E-2 -3.906357E-2 -8.126637E-3 -7.000000E-1 -2.094790E-3 -7.170314E-3 -4.803044E-3 -6.000000E-1 -7.436702E-4 -5.578515E-4 -1.475170E-3 -5.000000E-1 -1.044810E-4 -7.422992E-5 -1.640778E-4 -4.000000E-1 -6.794290E-6 -8.171240E-6 -6.261855E-6 -3.000000E-1 -3.136038E-7 -6.038272E-7 -1.588872E-7 -2.000000E-1 -5.231349E-8 -7.056621E-8 -4.916436E-8 -1.000000E-1 -3.915397E-8 -3.714007E-8 -4.200933E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699946E-8 -2.398899E-8 -3.000014E-8 2.000000E-1 -2.099947E-8 -1.798678E-8 -2.400026E-8 3.000000E-1 -1.499958E-8 -1.198619E-8 -1.800039E-8 4.000000E-1 -8.999661E-9 -5.985730E-9 -1.200053E-8 5.000000E-1 -2.999750E-9 1.456479E-11 -6.000724E-9 6.000000E-1 3.000103E-9 6.014726E-9 -8.033574E-13 7.000000E-1 9.000013E-9 1.201510E-8 5.999004E-9 8.000000E-1 1.499981E-8 1.801559E-8 1.199904E-8 9.000000E-1 2.099983E-8 2.401574E-8 1.799884E-8 1.000000E+0 2.699974E-8 3.001611E-8 2.399854E-8 1.100000E+0 3.299965E-8 3.601647E-8 2.999846E-8 1.200000E+0 3.899944E-8 4.201673E-8 3.599861E-8 1.300000E+0 4.499947E-8 4.801710E-8 4.199853E-8 1.400000E+0 5.099926E-8 5.401746E-8 4.799799E-8 1.500000E+0 5.699929E-8 6.001783E-8 5.399791E-8 1.600000E+0 6.299885E-8 6.601797E-8 5.999806E-8 1.700000E+0 6.899910E-8 7.201834E-8 6.599753E-8 1.800000E+0 7.499890E-8 7.801870E-8 7.199722E-8 1.900000E+0 8.099869E-8 8.401885E-8 7.799737E-8 2.000000E+0 8.699872E-8 9.001921E-8 8.399706E-8 2.100000E+0 9.299851E-8 9.601935E-8 8.999675E-8 2.200000E+0 9.899853E-8 1.020197E-7 9.599690E-8 2.300000E+0 1.049981E-7 1.080201E-7 1.019966E-7 2.400000E+0 1.109981E-7 1.140211E-7 1.079972E-7 2.500000E+0 1.169981E-7 1.200213E-7 1.139964E-7 2.600000E+0 1.229982E-7 1.260214E-7 1.199970E-7 2.700000E+0 1.289977E-7 1.320216E-7 1.259963E-7 2.800000E+0 1.349978E-7 1.380226E-7 1.319964E-7 2.900000E+0 1.409973E-7 1.440223E-7 1.379961E-7 3.000000E+0 1.469978E-7 1.500229E-7 1.439963E-7 3.100000E+0 1.529978E-7 1.560226E-7 1.499960E-7 3.200000E+0 1.589970E-7 1.620233E-7 1.559952E-7 3.300000E+0 1.649970E-7 1.680239E-7 1.619953E-7 | [POWER Clamp] 0.0 1.649970E-7 1.500229E-7 1.799944E-7 -1.000000E-1 1.709975E-7 1.560226E-7 1.859950E-7 -2.000000E-1 1.769970E-7 1.620233E-7 1.919947E-7 -3.000000E-1 1.829970E-7 1.680239E-7 1.979935E-7 -4.000000E-1 1.889966E-7 1.740240E-7 2.039941E-7 -5.000000E-1 1.949967E-7 1.800242E-7 2.099947E-7 -6.000000E-1 2.009967E-7 1.860249E-7 2.159935E-7 -7.000000E-1 2.069967E-7 1.920251E-7 2.219941E-7 -8.000000E-1 2.129968E-7 1.980253E-7 2.279938E-7 -9.000000E-1 2.189963E-7 2.040264E-7 2.339935E-7 -1.000000E+0 2.249959E-7 2.100262E-7 2.399932E-7 -1.100000E+0 2.309964E-7 2.160269E-7 2.459938E-7 -1.200000E+0 2.369951E-7 2.220267E-7 2.519944E-7 -1.300000E+0 2.429956E-7 2.280279E-7 2.579923E-7 -1.400000E+0 2.489961E-7 2.340278E-7 2.639929E-7 -1.500000E+0 2.549957E-7 2.400282E-7 2.699935E-7 -1.600000E+0 2.609962E-7 2.460290E-7 2.759941E-7 -1.700000E+0 2.669958E-7 2.520299E-7 2.819929E-7 -1.800000E+0 2.729954E-7 2.580308E-7 2.879925E-7 -1.900000E+0 2.789960E-7 2.640309E-7 2.939913E-7 -2.000000E+0 2.849956E-7 2.700311E-7 2.999928E-7 -2.100000E+0 2.909952E-7 2.760313E-7 3.059916E-7 -2.200000E+0 2.969958E-7 2.820334E-7 3.119913E-7 -2.300000E+0 3.029954E-7 2.880346E-7 3.179919E-7 -2.400000E+0 3.089960E-7 2.940350E-7 3.239925E-7 -2.500000E+0 3.149947E-7 3.000365E-7 3.299913E-7 -2.600000E+0 3.209962E-7 3.060389E-7 3.359910E-7 -2.700000E+0 3.269959E-7 3.120387E-7 3.419916E-7 -2.800000E+0 3.329947E-7 3.180405E-7 3.479904E-7 -2.900000E+0 3.389963E-7 3.240433E-7 3.539919E-7 -3.000000E+0 3.449951E-7 3.300444E-7 3.599907E-7 -3.100000E+0 3.509949E-7 3.360457E-7 3.659913E-7 -3.200000E+0 3.569955E-7 3.420471E-7 3.719901E-7 -3.300000E+0 3.629953E-7 3.480505E-7 3.779907E-7 | |[End nc7sz74_data_i | |====================================================================== | [Model] nc7sz74_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.65 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.124011E-1 1.676335E-2 3.235459E-1 -3.200000E+0 2.267460E-1 2.187593E-2 3.232289E-1 -3.100000E+0 2.303113E-1 4.022176E-2 3.204423E-1 -3.000000E+0 2.302123E-1 1.428878E-1 3.158895E-1 -2.900000E+0 2.279440E-1 1.542304E-1 3.099762E-1 -2.800000E+0 2.241743E-1 1.574529E-1 3.029692E-1 -2.700000E+0 2.192838E-1 1.575257E-1 2.950566E-1 -2.600000E+0 2.135169E-1 1.557331E-1 2.863778E-1 -2.500000E+0 2.070435E-1 1.526689E-1 2.770396E-1 -2.400000E+0 1.999875E-1 1.486716E-1 2.671254E-1 -2.300000E+0 1.924438E-1 1.439581E-1 2.567001E-1 -2.200000E+0 1.844865E-1 1.386783E-1 2.458075E-1 -2.100000E+0 1.761736E-1 1.329417E-1 2.344638E-1 -2.000000E+0 1.675465E-1 1.268305E-1 2.227247E-1 -1.900000E+0 1.586357E-1 1.204051E-1 2.107948E-1 -1.800000E+0 1.495092E-1 1.137086E-1 1.988132E-1 -1.700000E+0 1.403009E-1 1.067879E-1 1.868077E-1 -1.600000E+0 1.310986E-1 9.973989E-2 1.747814E-1 -1.500000E+0 1.219249E-1 9.267758E-2 1.627359E-1 -1.400000E+0 1.127845E-1 8.565411E-2 1.506740E-1 -1.300000E+0 1.036806E-1 7.868321E-2 1.386017E-1 -1.200000E+0 9.461759E-2 7.176952E-2 1.265318E-1 -1.100000E+0 8.560331E-2 6.491712E-2 1.144941E-1 -1.000000E+0 7.665292E-2 5.813204E-2 1.025753E-1 -9.000000E-1 6.780049E-2 5.142460E-2 9.112485E-2 -8.000000E-1 5.913796E-2 4.481296E-2 8.068703E-2 -7.000000E-1 5.095276E-2 3.833520E-2 7.051252E-2 -6.000000E-1 4.335739E-2 3.210286E-2 6.035923E-2 -5.000000E-1 3.592037E-2 2.631452E-2 5.022300E-2 -4.000000E-1 2.855684E-2 2.081882E-2 4.010726E-2 -3.000000E-1 2.127094E-2 1.543958E-2 3.001755E-2 -2.000000E-1 1.407297E-2 1.016668E-2 1.996189E-2 -1.000000E-1 6.976828E-3 5.013910E-3 9.951348E-3 0.0 7.772265E-7 7.190255E-7 8.251115E-7 10.000000E-2 -6.762736E-3 -4.808994E-3 -9.733293E-3 2.000000E-1 -1.323326E-2 -9.364873E-3 -1.910311E-2 3.000000E-1 -1.940653E-2 -1.366357E-2 -2.810297E-2 4.000000E-1 -2.527827E-2 -1.770177E-2 -3.672720E-2 5.000000E-1 -3.084422E-2 -2.147628E-2 -4.497019E-2 6.000000E-1 -3.610022E-2 -2.498404E-2 -5.282639E-2 7.000000E-1 -4.104221E-2 -2.822233E-2 -6.029041E-2 8.000000E-1 -4.566639E-2 -3.118888E-2 -6.735706E-2 9.000000E-1 -4.996932E-2 -3.388218E-2 -7.402146E-2 1.000000E+0 -5.394814E-2 -3.630195E-2 -8.027923E-2 1.100000E+0 -5.760087E-2 -3.844977E-2 -8.612661E-2 1.200000E+0 -6.092692E-2 -4.033013E-2 -9.156089E-2 1.300000E+0 -6.392776E-2 -4.195174E-2 -9.658080E-2 1.400000E+0 -6.660794E-2 -4.332912E-2 -1.011872E-1 1.500000E+0 -6.897647E-2 -4.448383E-2 -1.053842E-1 1.600000E+0 -7.104826E-2 -4.544444E-2 -1.091801E-1 1.700000E+0 -7.284546E-2 -4.624440E-2 -1.125893E-1 1.800000E+0 -7.439762E-2 -4.691799E-2 -1.156334E-1 1.900000E+0 -7.573989E-2 -4.749617E-2 -1.183416E-1 2.000000E+0 -7.690948E-2 -4.800401E-2 -1.207497E-1 2.100000E+0 -7.794145E-2 -4.846025E-2 -1.228969E-1 2.200000E+0 -7.886573E-2 -4.887821E-2 -1.248220E-1 2.300000E+0 -7.970592E-2 -4.926709E-2 -1.265603E-1 2.400000E+0 -8.047979E-2 -4.963328E-2 -1.281421E-1 2.500000E+0 -8.120035E-2 -4.998120E-2 -1.295920E-1 2.600000E+0 -8.187712E-2 -5.031402E-2 -1.309299E-1 2.700000E+0 -8.251711E-2 -5.063404E-2 -1.321718E-1 2.800000E+0 -8.312561E-2 -5.094297E-2 -1.333306E-1 2.900000E+0 -8.370667E-2 -5.124215E-2 -1.344169E-1 3.000000E+0 -8.426351E-2 -5.153262E-2 -1.354394E-1 3.100000E+0 -8.479871E-2 -5.181522E-2 -1.364053E-1 3.200000E+0 -8.531440E-2 -5.209066E-2 -1.373208E-1 3.300000E+0 -8.581237E-2 -5.235976E-2 -1.381912E-1 3.400000E+0 -8.629415E-2 -5.262621E-2 -1.390210E-1 3.500000E+0 -8.676107E-2 -5.292176E-2 -1.398141E-1 3.600000E+0 -8.721434E-2 -5.353717E-2 -1.405739E-1 3.700000E+0 -8.765697E-2 -5.896991E-2 -1.413034E-1 3.800000E+0 -8.812069E-2 -9.307290E-2 -1.420053E-1 3.900000E+0 -8.882385E-2 -1.581641E-1 -1.426819E-1 4.000000E+0 -9.020920E-2 -2.358402E-1 -1.433369E-1 4.100000E+0 -9.770214E-2 -3.188473E-1 -1.440143E-1 4.200000E+0 -1.360213E-1 -4.046470E-1 -1.450948E-1 4.300000E+0 -2.045529E-1 -4.921326E-1 -1.472616E-1 4.400000E+0 -2.847130E-1 -5.807456E-1 -1.504876E-1 4.500000E+0 -3.694331E-1 -6.701549E-1 -1.607181E-1 4.600000E+0 -4.564697E-1 -7.601575E-1 -1.999610E-1 4.700000E+0 -5.448873E-1 -8.506185E-1 -2.649392E-1 4.800000E+0 -6.342229E-1 -9.414437E-1 -3.458781E-1 4.900000E+0 -7.242049E-1 -1.032565E+0 -4.318679E-1 5.000000E+0 -8.146677E-1 -1.123932E+0 -5.200515E-1 5.100000E+0 -9.055016E-1 -1.215505E+0 -6.094560E-1 5.200000E+0 -9.966304E-1 -1.307254E+0 -6.996377E-1 5.300000E+0 -1.087999E+0 -1.399155E+0 -7.903570E-1 5.400000E+0 -1.179566E+0 -1.491189E+0 -8.814689E-1 5.500000E+0 -1.271300E+0 -1.583339E+0 -9.728808E-1 5.600000E+0 -1.363177E+0 -1.675592E+0 -1.064528E+0 5.700000E+0 -1.455177E+0 -1.767936E+0 -1.156365E+0 5.800000E+0 -1.547284E+0 -1.860363E+0 -1.248360E+0 5.900000E+0 -1.639485E+0 -1.952864E+0 -1.340485E+0 6.000000E+0 -1.731770E+0 -2.045432E+0 -1.432722E+0 6.100000E+0 -1.824128E+0 -2.138062E+0 -1.525055E+0 6.200000E+0 -1.916554E+0 -2.230748E+0 -1.617472E+0 6.300000E+0 -2.009039E+0 -2.323485E+0 -1.709962E+0 6.400000E+0 -2.101579E+0 -2.416270E+0 -1.802517E+0 6.500000E+0 -2.194169E+0 -2.509099E+0 -1.895129E+0 6.600000E+0 -2.286803E+0 -2.601968E+0 -1.987793E+0 | [Pulldown] -3.300000E+0 -2.230341E+0 -2.289653E+0 -2.174228E+0 -3.200000E+0 -2.137859E+0 -2.197014E+0 -2.081651E+0 -3.100000E+0 -2.045427E+0 -2.104430E+0 -1.989120E+0 -3.000000E+0 -1.953050E+0 -2.011904E+0 -1.896639E+0 -2.900000E+0 -1.860733E+0 -1.919444E+0 -1.804214E+0 -2.800000E+0 -1.768483E+0 -1.827054E+0 -1.711853E+0 -2.700000E+0 -1.676307E+0 -1.734744E+0 -1.619563E+0 -2.600000E+0 -1.584215E+0 -1.642521E+0 -1.527354E+0 -2.500000E+0 -1.492218E+0 -1.550395E+0 -1.435237E+0 -2.400000E+0 -1.400327E+0 -1.458380E+0 -1.343229E+0 -2.300000E+0 -1.308559E+0 -1.366489E+0 -1.251347E+0 -2.200000E+0 -1.216933E+0 -1.274740E+0 -1.159615E+0 -2.100000E+0 -1.125474E+0 -1.183155E+0 -1.068067E+0 -2.000000E+0 -1.034212E+0 -1.091760E+0 -9.767449E-1 -1.900000E+0 -9.431891E-1 -1.000591E+0 -8.857131E-1 -1.800000E+0 -8.524598E-1 -9.096916E-1 -7.950654E-1 -1.700000E+0 -7.621012E-1 -8.191197E-1 -7.049571E-1 -1.600000E+0 -6.722250E-1 -7.289553E-1 -6.156561E-1 -1.500000E+0 -5.830021E-1 -6.393108E-1 -5.277225E-1 -1.400000E+0 -4.947213E-1 -5.503509E-1 -4.425938E-1 -1.300000E+0 -4.078944E-1 -4.623363E-1 -3.648261E-1 -1.200000E+0 -3.236254E-1 -3.756900E-1 -2.989967E-1 -1.100000E+0 -2.447466E-1 -2.912047E-1 -2.375622E-1 -1.000000E+0 -1.777697E-1 -2.105497E-1 -1.793657E-1 -9.000000E-1 -1.241079E-1 -1.378491E-1 -1.324481E-1 -8.000000E-1 -8.607081E-2 -8.222969E-2 -1.123471E-1 -7.000000E-1 -7.089966E-2 -5.210899E-2 -9.785303E-2 -6.000000E-1 -6.052002E-2 -4.160974E-2 -8.328895E-2 -5.000000E-1 -5.039055E-2 -3.444042E-2 -6.944452E-2 -4.000000E-1 -4.038609E-2 -2.746472E-2 -5.583884E-2 -3.000000E-1 -3.034561E-2 -2.052258E-2 -4.211074E-2 -2.000000E-1 -2.025622E-2 -1.361393E-2 -2.822438E-2 -1.000000E-1 -1.013413E-2 -6.762620E-3 -1.418524E-2 4.440892E-16 -1.512516E-6 -1.427453E-6 -1.574312E-6 1.000000E-1 9.870990E-3 6.504042E-3 1.395818E-2 2.000000E-1 1.922928E-2 1.261632E-2 2.732473E-2 3.000000E-1 2.807238E-2 1.833859E-2 4.008778E-2 4.000000E-1 3.639999E-2 2.367434E-2 5.223770E-2 5.000000E-1 4.421234E-2 2.862731E-2 6.376545E-2 6.000000E-1 5.151007E-2 3.320146E-2 7.466236E-2 7.000000E-1 5.829405E-2 3.740086E-2 8.491989E-2 8.000000E-1 6.456503E-2 4.122956E-2 9.452904E-2 9.000000E-1 7.032318E-2 4.469145E-2 1.034796E-1 1.000000E+0 7.556735E-2 4.779002E-2 1.117589E-1 1.100000E+0 8.029405E-2 5.052813E-2 1.193499E-1 1.200000E+0 8.449642E-2 5.290804E-2 1.262290E-1 1.300000E+0 8.816370E-2 5.493232E-2 1.323634E-1 1.400000E+0 9.128375E-2 5.660704E-2 1.377114E-1 1.500000E+0 9.385229E-2 5.794840E-2 1.422306E-1 1.600000E+0 9.588971E-2 5.899000E-2 1.459024E-1 1.700000E+0 9.745459E-2 5.978300E-2 1.487650E-1 1.800000E+0 9.863676E-2 6.038565E-2 1.509282E-1 1.900000E+0 9.953272E-2 6.085055E-2 1.525443E-1 2.000000E+0 1.002247E-1 6.121840E-2 1.537628E-1 2.100000E+0 1.007740E-1 6.151806E-2 1.547027E-1 2.200000E+0 1.012229E-1 6.176926E-2 1.554491E-1 2.300000E+0 1.016004E-1 6.198538E-2 1.560596E-1 2.400000E+0 1.019258E-1 6.217561E-2 1.565730E-1 2.500000E+0 1.022126E-1 6.234630E-2 1.570156E-1 2.600000E+0 1.024702E-1 6.250199E-2 1.574053E-1 2.700000E+0 1.027052E-1 6.264594E-2 1.577547E-1 2.800000E+0 1.029225E-1 6.278055E-2 1.580730E-1 2.900000E+0 1.031256E-1 6.290766E-2 1.583666E-1 3.000000E+0 1.033173E-1 6.302865E-2 1.586407E-1 3.100000E+0 1.034998E-1 6.314462E-2 1.588989E-1 3.200000E+0 1.036747E-1 6.325646E-2 1.591442E-1 3.300000E+0 1.038434E-1 6.336491E-2 1.593791E-1 3.400000E+0 1.040071E-1 6.347104E-2 1.596057E-1 3.500000E+0 1.041669E-1 6.358580E-2 1.598257E-1 3.600000E+0 1.043237E-1 6.387024E-2 1.600409E-1 3.700000E+0 1.044785E-1 6.469097E-2 1.602527E-1 3.800000E+0 1.046323E-1 6.584845E-2 1.604627E-1 3.900000E+0 1.047864E-1 6.714131E-2 1.606724E-1 4.000000E+0 1.049692E-1 6.850379E-2 1.608833E-1 4.100000E+0 1.056296E-1 6.990670E-2 1.610971E-1 4.200000E+0 1.071457E-1 7.133321E-2 1.613155E-1 4.300000E+0 1.089957E-1 7.277296E-2 1.615402E-1 4.400000E+0 1.109728E-1 7.421875E-2 1.617742E-1 4.500000E+0 1.130115E-1 7.566486E-2 1.620756E-1 4.600000E+0 1.150841E-1 7.710634E-2 1.634618E-1 4.700000E+0 1.171767E-1 7.853853E-2 1.661733E-1 4.800000E+0 1.192814E-1 7.995677E-2 1.692154E-1 4.900000E+0 1.213930E-1 8.135612E-2 1.723592E-1 5.000000E+0 1.235083E-1 8.273103E-2 1.755444E-1 5.100000E+0 1.256250E-1 8.407496E-2 1.787485E-1 5.200000E+0 1.277414E-1 8.537982E-2 1.819624E-1 5.300000E+0 1.298562E-1 8.663519E-2 1.851826E-1 5.400000E+0 1.319681E-1 8.782701E-2 1.884091E-1 5.500000E+0 1.340758E-1 8.893536E-2 1.916434E-1 5.600000E+0 1.361776E-1 8.993031E-2 1.948886E-1 5.700000E+0 1.382707E-1 9.076304E-2 1.981485E-1 5.800000E+0 1.403513E-1 9.134285E-2 2.014274E-1 5.900000E+0 1.424129E-1 9.145611E-2 2.047299E-1 6.000000E+0 1.444458E-1 9.029806E-2 2.080607E-1 6.100000E+0 1.464341E-1 8.443403E-2 2.114238E-1 6.200000E+0 1.483511E-1 7.662772E-2 2.148227E-1 6.300000E+0 1.501489E-1 7.297765E-2 2.182593E-1 6.400000E+0 1.517280E-1 7.244958E-2 2.217332E-1 6.500000E+0 1.528206E-1 7.296501E-2 2.252402E-1 6.600000E+0 1.523078E-1 7.365931E-2 2.287692E-1 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599993E+0 1.515152E-10 3.299994E+0 2.999986E+0 3.599998E+0 3.030303E-10 3.300003E+0 2.999995E+0 3.600010E+0 4.545455E-10 3.300045E+0 3.000032E+0 3.600051E+0 6.060606E-10 3.300232E+0 3.000203E+0 3.599667E+0 7.575758E-10 3.298284E+0 3.000268E+0 3.594481E+0 9.090909E-10 3.292261E+0 2.997778E+0 3.587184E+0 1.060606E-9 3.286131E+0 2.993135E+0 3.620660E+0 1.212121E-9 3.300539E+0 2.989835E+0 3.594519E+0 1.363636E-9 3.330037E+0 2.988898E+0 3.258171E+0 1.515152E-9 3.305545E+0 2.996731E+0 2.426218E+0 1.666667E-9 3.102327E+0 3.010387E+0 1.414939E+0 1.818182E-9 2.715584E+0 3.022109E+0 8.023691E-1 1.969697E-9 2.136788E+0 3.024033E+0 6.430680E-1 2.121212E-9 1.609957E+0 2.979480E+0 5.859884E-1 2.272727E-9 1.191317E+0 2.846958E+0 5.548238E-1 2.424242E-9 9.527228E-1 2.656711E+0 5.360758E-1 2.575758E-9 8.396686E-1 2.385491E+0 5.221837E-1 2.727273E-9 7.759006E-1 2.105495E+0 5.133953E-1 2.878788E-9 7.363955E-1 1.849639E+0 5.077531E-1 3.030303E-9 7.103705E-1 1.625300E+0 5.032368E-1 3.181818E-9 6.914260E-1 1.437047E+0 4.987474E-1 3.333333E-9 6.789276E-1 1.288631E+0 4.957196E-1 3.484848E-9 6.671617E-1 1.182051E+0 4.939449E-1 3.636364E-9 6.582587E-1 1.097153E+0 4.921702E-1 3.787879E-9 6.523741E-1 1.032939E+0 4.906863E-1 3.939394E-9 6.477210E-1 9.965807E-1 4.899080E-1 4.090909E-9 6.437009E-1 9.681088E-1 4.891726E-1 4.242424E-9 6.410032E-1 9.436866E-1 4.884977E-1 4.393939E-9 6.383674E-1 9.268159E-1 4.881220E-1 4.545455E-9 6.359264E-1 9.140102E-1 4.878343E-1 4.696970E-9 6.344242E-1 9.028966E-1 4.875466E-1 4.848485E-9 6.331944E-1 8.925262E-1 4.873596E-1 5.000000E-9 6.319646E-1 8.851345E-1 4.872296E-1 5.151515E-9 6.311588E-1 8.797299E-1 4.870996E-1 5.303030E-9 6.305864E-1 8.752563E-1 4.869973E-1 5.454545E-9 6.300140E-1 8.707828E-1 4.869492E-1 5.606061E-9 6.295419E-1 8.664838E-1 4.869011E-1 5.757576E-9 6.292605E-1 8.641584E-1 4.868567E-1 5.909091E-9 6.289791E-1 8.618330E-1 4.868258E-1 6.060606E-9 6.287246E-1 8.595344E-1 4.867978E-1 6.212121E-9 6.285684E-1 8.580190E-1 4.867705E-1 6.363636E-9 6.284327E-1 8.567647E-1 4.867558E-1 6.515152E-9 6.283000E-1 8.555141E-1 4.867468E-1 6.666667E-9 6.282108E-1 8.545391E-1 4.867378E-1 6.818182E-9 6.281417E-1 8.538729E-1 4.867299E-1 6.969697E-9 6.280726E-1 8.532067E-1 4.867236E-1 7.121212E-9 6.280191E-1 8.525945E-1 4.867173E-1 7.272727E-9 6.279850E-1 8.522261E-1 4.867121E-1 7.424242E-9 6.279510E-1 8.518576E-1 4.867101E-1 7.575758E-9 6.279205E-1 8.514945E-1 4.867085E-1 7.727273E-9 6.279008E-1 8.512700E-1 4.867066E-1 7.878788E-9 6.278825E-1 8.510708E-1 4.867018E-1 8.030303E-9 6.278648E-1 8.508727E-1 4.866959E-1 8.181818E-9 6.278518E-1 8.507230E-1 4.866900E-1 8.333333E-9 6.278407E-1 8.506107E-1 4.866895E-1 8.484848E-9 6.278295E-1 8.504985E-1 4.866934E-1 8.636364E-9 6.278227E-1 8.504006E-1 4.866974E-1 8.787879E-9 6.278195E-1 8.503394E-1 4.866994E-1 8.939394E-9 6.278162E-1 8.502782E-1 4.866970E-1 9.090909E-9 6.278111E-1 8.502181E-1 4.866942E-1 9.242424E-9 6.278015E-1 8.501818E-1 4.866919E-1 9.393939E-9 6.277916E-1 8.501470E-1 4.866920E-1 9.545455E-9 6.277840E-1 8.501124E-1 4.866928E-1 9.696970E-9 6.277873E-1 8.500830E-1 4.866936E-1 9.848485E-9 6.277938E-1 8.500565E-1 4.866927E-1 10.000000E-9 6.278003E-1 8.500299E-1 4.866909E-1 1.015152E-8 6.278003E-1 8.500124E-1 4.866891E-1 1.030303E-8 6.277966E-1 8.500099E-1 4.866882E-1 1.045455E-8 6.277930E-1 8.500073E-1 4.866891E-1 1.060606E-8 6.277903E-1 8.500030E-1 4.866900E-1 1.075758E-8 6.277894E-1 8.499794E-1 4.866905E-1 1.090909E-8 6.277884E-1 8.499558E-1 4.866893E-1 1.106061E-8 6.277875E-1 8.499331E-1 4.866877E-1 1.121212E-8 6.277867E-1 8.499365E-1 4.866862E-1 1.136364E-8 6.277860E-1 8.499488E-1 4.866864E-1 1.151515E-8 6.277853E-1 8.499608E-1 4.866874E-1 1.166667E-8 6.277846E-1 8.499627E-1 4.866884E-1 1.181818E-8 6.277838E-1 8.499530E-1 4.866883E-1 1.196970E-8 6.277831E-1 8.499434E-1 4.866869E-1 1.212121E-8 6.277824E-1 8.499368E-1 4.866855E-1 1.227273E-8 6.277819E-1 8.499440E-1 4.866846E-1 1.242424E-8 6.277813E-1 8.499512E-1 4.866854E-1 1.257576E-8 6.277808E-1 8.499579E-1 4.866865E-1 1.272727E-8 6.277802E-1 8.499517E-1 4.866873E-1 1.287879E-8 6.277797E-1 8.499431E-1 4.866866E-1 1.303030E-8 6.277791E-1 8.499347E-1 4.866853E-1 1.318182E-8 6.277787E-1 8.499346E-1 4.866840E-1 1.333333E-8 6.277782E-1 8.499410E-1 4.866840E-1 1.348485E-8 6.277778E-1 8.499475E-1 4.866850E-1 1.363636E-8 6.277774E-1 8.499499E-1 4.866860E-1 1.378788E-8 6.277769E-1 8.499424E-1 4.866864E-1 1.393939E-8 6.277765E-1 8.499348E-1 4.866853E-1 1.409091E-8 6.277761E-1 8.499277E-1 4.866841E-1 1.424242E-8 6.277758E-1 8.499327E-1 4.866832E-1 1.439394E-8 6.277754E-1 8.499384E-1 4.866838E-1 1.454545E-8 6.277751E-1 8.499439E-1 4.866848E-1 1.469697E-8 6.277749E-1 8.499410E-1 4.866858E-1 1.484848E-8 6.277747E-1 8.499338E-1 4.866850E-1 1.500000E-8 6.277744E-1 8.499266E-1 4.866832E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.431800E+0 1.911166E+0 2.924588E+0 1.515152E-10 2.431802E+0 1.911163E+0 2.924592E+0 3.030303E-10 2.431807E+0 1.911168E+0 2.924599E+0 4.545455E-10 2.431836E+0 1.911192E+0 2.924625E+0 6.060606E-10 2.431944E+0 1.911247E+0 2.924268E+0 7.575758E-10 2.430312E+0 1.911139E+0 2.919850E+0 9.090909E-10 2.427176E+0 1.909204E+0 2.912594E+0 1.060606E-9 2.424142E+0 1.908491E+0 2.909640E+0 1.212121E-9 2.403978E+0 1.913130E+0 2.672512E+0 1.363636E-9 2.234151E+0 1.909556E+0 1.640070E+0 1.515152E-9 1.737542E+0 1.872588E+0 5.025685E-1 1.666667E-9 1.031946E+0 1.764870E+0 1.087673E-1 1.818182E-9 4.228476E-1 1.528553E+0 2.985037E-2 1.969697E-9 1.265141E-1 1.235819E+0 1.640293E-2 2.121212E-9 4.311828E-2 8.842469E-1 9.342936E-3 2.272727E-9 2.575276E-2 5.381298E-1 5.934253E-3 2.424242E-9 1.679034E-2 2.714665E-1 4.052204E-3 2.575758E-9 1.138895E-2 1.277677E-1 3.016240E-3 2.727273E-9 7.890566E-3 6.401105E-2 2.139893E-3 2.878788E-9 5.801255E-3 3.664389E-2 1.546308E-3 3.030303E-9 4.155905E-3 2.682334E-2 1.238721E-3 3.181818E-9 3.166156E-3 1.973795E-2 1.016295E-3 3.333333E-9 2.432384E-3 1.510900E-2 8.108919E-4 3.484848E-9 1.939402E-3 1.184417E-2 6.054889E-4 3.636364E-9 1.497789E-3 9.009305E-3 4.806839E-4 3.787879E-9 1.106277E-3 6.968701E-3 3.996319E-4 3.939394E-9 9.010054E-4 5.586008E-3 3.185798E-4 4.090909E-9 7.581545E-4 4.422920E-3 2.548124E-4 4.242424E-9 6.379407E-4 3.496332E-3 2.192772E-4 4.393939E-9 5.181092E-4 2.845810E-3 1.848086E-4 4.545455E-9 4.154732E-4 2.359325E-3 1.537197E-4 4.696970E-9 3.585780E-4 1.889840E-3 1.349657E-4 4.848485E-9 3.048430E-4 1.495899E-3 1.187142E-4 5.000000E-9 2.511081E-4 1.241037E-3 1.024627E-4 5.151515E-9 2.228459E-4 1.034839E-3 9.148478E-5 5.303030E-9 1.970310E-4 8.464150E-4 8.228208E-5 5.454545E-9 1.712162E-4 7.302173E-4 7.307938E-5 5.606061E-9 1.532911E-4 6.140196E-4 6.656466E-5 5.757576E-9 1.403607E-4 5.006739E-4 6.335990E-5 5.909091E-9 1.274304E-4 4.298076E-4 6.015514E-5 6.060606E-9 1.167865E-4 3.736515E-4 5.674678E-5 6.212121E-9 1.102200E-4 3.177738E-4 5.280062E-5 6.363636E-9 1.038811E-4 2.753287E-4 4.877280E-5 6.515152E-9 9.766950E-5 2.470123E-4 4.492602E-5 6.666667E-9 9.268892E-5 2.186959E-4 4.320019E-5 6.818182E-9 8.781748E-5 1.930697E-4 4.209997E-5 6.969697E-9 8.294603E-5 1.780382E-4 4.099974E-5 7.121212E-9 7.996024E-5 1.630066E-4 3.912149E-5 7.272727E-9 7.773590E-5 1.483599E-4 3.660189E-5 7.424242E-9 7.551156E-5 1.387313E-4 3.408230E-5 7.575758E-9 7.307500E-5 1.301127E-4 3.213230E-5 7.727273E-9 7.037161E-5 1.215341E-4 3.134239E-5 7.878788E-9 6.765782E-5 1.139455E-4 3.066495E-5 8.030303E-9 6.520108E-5 1.071028E-4 2.988501E-5 8.181818E-9 6.387879E-5 1.002601E-4 2.852427E-5 8.333333E-9 6.264705E-5 9.506909E-5 2.701806E-5 8.484848E-9 6.141531E-5 9.368669E-5 2.551184E-5 8.636364E-9 5.756107E-5 9.230430E-5 2.472280E-5 8.787879E-9 5.310102E-5 9.084214E-5 2.432308E-5 8.939394E-9 4.864097E-5 8.843661E-5 2.392336E-5 9.090909E-9 4.738767E-5 8.595407E-5 2.323451E-5 9.242424E-9 4.904162E-5 8.348769E-5 2.207341E-5 9.393939E-9 5.074468E-5 8.131339E-5 2.089446E-5 9.545455E-9 5.103605E-5 7.929263E-5 1.991105E-5 9.696970E-9 4.757221E-5 7.727187E-5 1.964128E-5 9.848485E-9 4.384892E-5 7.564159E-5 1.951630E-5 10.000000E-9 4.012563E-5 7.459098E-5 1.939132E-5 1.015152E-8 4.122651E-5 7.354037E-5 1.867918E-5 1.030303E-8 4.279089E-5 7.239241E-5 1.776938E-5 1.045455E-8 4.435527E-5 7.039204E-5 1.685958E-5 1.060606E-8 4.292710E-5 6.839167E-5 1.636883E-5 1.075758E-8 3.960444E-5 6.647631E-5 1.639410E-5 1.090909E-8 3.628178E-5 6.582716E-5 1.641937E-5 1.106061E-8 3.469142E-5 6.561648E-5 1.626036E-5 1.121212E-8 3.619033E-5 6.539372E-5 1.561457E-5 1.136364E-8 3.786169E-5 6.458786E-5 1.489487E-5 1.151515E-8 3.912376E-5 6.316867E-5 1.422583E-5 1.166667E-8 3.642642E-5 6.174949E-5 1.415031E-5 1.181818E-8 3.337804E-5 6.055525E-5 1.424986E-5 1.196970E-8 3.032967E-5 6.024687E-5 1.434941E-5 1.212121E-8 3.066033E-5 5.993849E-5 1.407542E-5 1.227273E-8 3.235552E-5 5.957455E-5 1.349352E-5 1.242424E-8 3.405070E-5 5.848590E-5 1.291163E-5 1.257576E-8 3.381872E-5 5.725139E-5 1.256291E-5 1.272727E-8 3.116374E-5 5.603929E-5 1.268911E-5 1.287879E-8 2.841431E-5 5.538219E-5 1.286135E-5 1.303030E-8 2.643067E-5 5.514321E-5 1.295185E-5 1.318182E-8 2.782688E-5 5.490424E-5 1.257918E-5 1.333333E-8 2.949284E-5 5.441388E-5 1.209051E-5 1.348485E-8 3.115881E-5 5.334386E-5 1.160183E-5 1.363636E-8 2.945145E-5 5.227385E-5 1.156533E-5 1.378788E-8 2.696483E-5 5.126579E-5 1.177429E-5 1.393939E-8 2.447822E-5 5.099053E-5 1.198325E-5 1.409091E-8 2.412655E-5 5.077510E-5 1.195831E-5 1.424242E-8 2.571043E-5 5.053513E-5 1.155129E-5 1.439394E-8 2.732701E-5 4.985184E-5 1.112985E-5 1.454545E-8 2.792756E-5 4.893549E-5 1.083308E-5 1.469697E-8 2.582539E-5 4.801915E-5 1.099136E-5 1.484848E-8 2.353649E-5 4.831415E-5 1.124197E-5 1.500000E-8 2.124759E-5 5.040735E-5 1.149257E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.277602E-1 8.498878E-1 4.866816E-1 1.515152E-10 6.277551E-1 8.498957E-1 4.866768E-1 3.030303E-10 6.277447E-1 8.498559E-1 4.866653E-1 4.545455E-10 6.277322E-1 8.498242E-1 4.866532E-1 6.060606E-10 6.276198E-1 8.497430E-1 4.868821E-1 7.575758E-10 6.291187E-1 8.497008E-1 4.905861E-1 9.090909E-10 6.320685E-1 8.513326E-1 4.864529E-1 1.060606E-9 6.287783E-1 8.543904E-1 5.230861E-1 1.212121E-9 6.404182E-1 8.527109E-1 1.049626E+0 1.363636E-9 8.793102E-1 8.483211E-1 2.272600E+0 1.515152E-9 1.517677E+0 8.586150E-1 3.050198E+0 1.666667E-9 2.347684E+0 9.256413E-1 3.417971E+0 1.818182E-9 2.818579E+0 1.185322E+0 3.528436E+0 1.969697E-9 3.061736E+0 1.676274E+0 3.557865E+0 2.121212E-9 3.193983E+0 2.239524E+0 3.572475E+0 2.272727E-9 3.234138E+0 2.597471E+0 3.581045E+0 2.424242E-9 3.256887E+0 2.733902E+0 3.586556E+0 2.575758E-9 3.269772E+0 2.801638E+0 3.590100E+0 2.727273E-9 3.277934E+0 2.854081E+0 3.592667E+0 2.878788E-9 3.284028E+0 2.896422E+0 3.594393E+0 3.030303E-9 3.288317E+0 2.927057E+0 3.595751E+0 3.181818E-9 3.291387E+0 2.946289E+0 3.596794E+0 3.333333E-9 3.293500E+0 2.959306E+0 3.597478E+0 3.484848E-9 3.295144E+0 2.969607E+0 3.597975E+0 3.636364E-9 3.296238E+0 2.975835E+0 3.598436E+0 3.787879E-9 3.297059E+0 2.980838E+0 3.598897E+0 3.939394E-9 3.297695E+0 2.984922E+0 3.599163E+0 4.090909E-9 3.298321E+0 2.987865E+0 3.599334E+0 4.242424E-9 3.298718E+0 2.990290E+0 3.599504E+0 4.393939E-9 3.298983E+0 2.992365E+0 3.599634E+0 4.545455E-9 3.299167E+0 2.993896E+0 3.599700E+0 4.696970E-9 3.299349E+0 2.995191E+0 3.599764E+0 4.848485E-9 3.299523E+0 2.996108E+0 3.599821E+0 5.000000E-9 3.299621E+0 2.996836E+0 3.599853E+0 5.151515E-9 3.299688E+0 2.997473E+0 3.599879E+0 5.303030E-9 3.299754E+0 2.997936E+0 3.599906E+0 5.454545E-9 3.299802E+0 2.998281E+0 3.599921E+0 5.606061E-9 3.299830E+0 2.998581E+0 3.599932E+0 5.757576E-9 3.299858E+0 2.998880E+0 3.599943E+0 5.909091E-9 3.299883E+0 2.999131E+0 3.599951E+0 6.060606E-9 3.299894E+0 2.999266E+0 3.599956E+0 6.212121E-9 3.299905E+0 2.999402E+0 3.599961E+0 6.363636E-9 3.299915E+0 2.999526E+0 3.599965E+0 6.515152E-9 3.299923E+0 2.999600E+0 3.599968E+0 6.666667E-9 3.299930E+0 2.999663E+0 3.599970E+0 6.818182E-9 3.299936E+0 2.999724E+0 3.599973E+0 6.969697E-9 3.299940E+0 2.999765E+0 3.599975E+0 7.121212E-9 3.299943E+0 2.999794E+0 3.599976E+0 7.272727E-9 3.299945E+0 2.999824E+0 3.599977E+0 7.424242E-9 3.299948E+0 2.999848E+0 3.599979E+0 7.575758E-9 3.299950E+0 2.999864E+0 3.599981E+0 7.727273E-9 3.299953E+0 2.999880E+0 3.599982E+0 7.878788E-9 3.299956E+0 2.999894E+0 3.599983E+0 8.030303E-9 3.299957E+0 2.999901E+0 3.599983E+0 8.181818E-9 3.299959E+0 2.999907E+0 3.599983E+0 8.333333E-9 3.299960E+0 2.999913E+0 3.599983E+0 8.484848E-9 3.299961E+0 2.999920E+0 3.599984E+0 8.636364E-9 3.299962E+0 2.999929E+0 3.599985E+0 8.787879E-9 3.299963E+0 2.999937E+0 3.599986E+0 8.939394E-9 3.299964E+0 2.999941E+0 3.599987E+0 9.090909E-9 3.299965E+0 2.999940E+0 3.599986E+0 9.242424E-9 3.299967E+0 2.999940E+0 3.599986E+0 9.393939E-9 3.299968E+0 2.999940E+0 3.599986E+0 9.545455E-9 3.299969E+0 2.999944E+0 3.599987E+0 9.696970E-9 3.299969E+0 2.999949E+0 3.599988E+0 9.848485E-9 3.299970E+0 2.999952E+0 3.599989E+0 10.000000E-9 3.299971E+0 2.999952E+0 3.599989E+0 1.015152E-8 3.299972E+0 2.999952E+0 3.599988E+0 1.030303E-8 3.299973E+0 2.999951E+0 3.599988E+0 1.045455E-8 3.299973E+0 2.999953E+0 3.599988E+0 1.060606E-8 3.299974E+0 2.999955E+0 3.599989E+0 1.075758E-8 3.299974E+0 2.999957E+0 3.599990E+0 1.090909E-8 3.299975E+0 2.999959E+0 3.599990E+0 1.106061E-8 3.299975E+0 2.999958E+0 3.599990E+0 1.121212E-8 3.299976E+0 2.999958E+0 3.599989E+0 1.136364E-8 3.299977E+0 2.999958E+0 3.599989E+0 1.151515E-8 3.299977E+0 2.999959E+0 3.599990E+0 1.166667E-8 3.299977E+0 2.999961E+0 3.599990E+0 1.181818E-8 3.299978E+0 2.999963E+0 3.599991E+0 1.196970E-8 3.299978E+0 2.999964E+0 3.599991E+0 1.212121E-8 3.299979E+0 2.999963E+0 3.599990E+0 1.227273E-8 3.299979E+0 2.999962E+0 3.599990E+0 1.242424E-8 3.299980E+0 2.999962E+0 3.599990E+0 1.257576E-8 3.299980E+0 2.999964E+0 3.599990E+0 1.272727E-8 3.299980E+0 2.999966E+0 3.599991E+0 1.287879E-8 3.299980E+0 2.999967E+0 3.599991E+0 1.303030E-8 3.299981E+0 2.999967E+0 3.599991E+0 1.318182E-8 3.299981E+0 2.999966E+0 3.599990E+0 1.333333E-8 3.299982E+0 2.999966E+0 3.599990E+0 1.348485E-8 3.299982E+0 2.999967E+0 3.599990E+0 1.363636E-8 3.299982E+0 2.999968E+0 3.599991E+0 1.378788E-8 3.299982E+0 2.999970E+0 3.599992E+0 1.393939E-8 3.299982E+0 2.999970E+0 3.599992E+0 1.409091E-8 3.299983E+0 2.999970E+0 3.599991E+0 1.424242E-8 3.299983E+0 2.999969E+0 3.599990E+0 1.439394E-8 3.299984E+0 2.999969E+0 3.599990E+0 1.454545E-8 3.299984E+0 2.999970E+0 3.599991E+0 1.469697E-8 3.299984E+0 2.999972E+0 3.599992E+0 1.484848E-8 3.299983E+0 2.999972E+0 3.599991E+0 1.500000E-8 3.299978E+0 2.999967E+0 3.599989E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.247015E-5 1.640183E-5 9.686445E-6 1.515152E-10 6.657959E-6 1.830541E-5 5.389582E-6 3.030303E-10 -2.694327E-6 -9.588489E-6 -5.162704E-6 4.545455E-10 -1.656830E-5 -3.557396E-5 -1.904945E-5 6.060606E-10 -1.365100E-4 -1.295110E-4 1.812520E-4 7.575758E-10 1.047160E-3 -2.167762E-4 3.026807E-3 9.090909E-10 3.525340E-3 9.830848E-4 -4.166318E-3 1.060606E-9 1.553700E-3 3.744268E-3 -3.717208E-2 1.212121E-9 -1.457861E-2 4.336485E-3 -7.081028E-2 1.363636E-9 -3.957449E-2 1.359280E-3 -4.070320E-2 1.515152E-9 -6.959636E-2 -4.838602E-3 3.864788E-1 1.666667E-9 -7.202421E-2 -1.608451E-2 1.185416E+0 1.818182E-9 2.387064E-2 -3.266186E-2 1.953971E+0 1.969697E-9 3.425651E-1 -4.493610E-2 2.446899E+0 2.121212E-9 7.913235E-1 -4.633386E-2 2.678169E+0 2.272727E-9 1.271905E+0 -4.657261E-2 2.764299E+0 2.424242E-9 1.680981E+0 -4.163284E-2 2.817277E+0 2.575758E-9 1.968204E+0 1.082113E-2 2.848558E+0 2.727273E-9 2.139939E+0 1.312307E-1 2.869578E+0 2.878788E-9 2.243372E+0 3.033215E-1 2.883361E+0 3.030303E-9 2.299435E+0 5.185040E-1 2.892869E+0 3.181818E-9 2.336373E+0 7.553034E-1 2.901606E+0 3.333333E-9 2.361106E+0 9.728655E-1 2.906897E+0 3.484848E-9 2.378405E+0 1.162833E+0 2.910575E+0 3.636364E-9 2.390709E+0 1.327230E+0 2.913389E+0 3.787879E-9 2.399200E+0 1.457098E+0 2.916152E+0 3.939394E-9 2.407692E+0 1.560435E+0 2.918635E+0 4.090909E-9 2.415077E+0 1.653417E+0 2.919931E+0 4.242424E-9 2.418693E+0 1.713980E+0 2.920972E+0 4.393939E-9 2.421213E+0 1.757500E+0 2.922012E+0 4.545455E-9 2.423314E+0 1.793429E+0 2.922605E+0 4.696970E-9 2.425410E+0 1.820271E+0 2.923019E+0 4.848485E-9 2.427151E+0 1.839065E+0 2.923432E+0 5.000000E-9 2.428040E+0 1.854077E+0 2.923739E+0 5.151515E-9 2.428879E+0 1.864792E+0 2.923894E+0 5.303030E-9 2.429709E+0 1.874355E+0 2.924049E+0 5.454545E-9 2.430092E+0 1.881220E+0 2.924185E+0 5.606061E-9 2.430437E+0 1.886587E+0 2.924264E+0 5.757576E-9 2.430783E+0 1.891954E+0 2.924334E+0 5.909091E-9 2.430996E+0 1.896292E+0 2.924402E+0 6.060606E-9 2.431136E+0 1.898761E+0 2.924436E+0 6.212121E-9 2.431276E+0 1.901229E+0 2.924459E+0 6.363636E-9 2.431388E+0 1.903456E+0 2.924483E+0 6.515152E-9 2.431452E+0 1.904808E+0 2.924502E+0 6.666667E-9 2.431515E+0 1.905988E+0 2.924517E+0 6.818182E-9 2.431574E+0 1.907135E+0 2.924532E+0 6.969697E-9 2.431602E+0 1.907870E+0 2.924543E+0 7.121212E-9 2.431628E+0 1.908414E+0 2.924546E+0 7.272727E-9 2.431654E+0 1.908959E+0 2.924549E+0 7.424242E-9 2.431671E+0 1.909383E+0 2.924552E+0 7.575758E-9 2.431685E+0 1.909661E+0 2.924559E+0 7.727273E-9 2.431700E+0 1.909939E+0 2.924567E+0 7.878788E-9 2.431713E+0 1.910183E+0 2.924576E+0 8.030303E-9 2.431724E+0 1.910324E+0 2.924575E+0 8.181818E-9 2.431736E+0 1.910454E+0 2.924569E+0 8.333333E-9 2.431745E+0 1.910577E+0 2.924563E+0 8.484848E-9 2.431747E+0 1.910662E+0 2.924563E+0 8.636364E-9 2.431748E+0 1.910732E+0 2.924572E+0 8.787879E-9 2.431750E+0 1.910802E+0 2.924581E+0 8.939394E-9 2.431752E+0 1.910852E+0 2.924588E+0 9.090909E-9 2.431755E+0 1.910885E+0 2.924583E+0 9.242424E-9 2.431758E+0 1.910917E+0 2.924575E+0 9.393939E-9 2.431759E+0 1.910947E+0 2.924567E+0 9.545455E-9 2.431760E+0 1.910966E+0 2.924571E+0 9.696970E-9 2.431760E+0 1.910986E+0 2.924580E+0 9.848485E-9 2.431762E+0 1.911007E+0 2.924589E+0 10.000000E-9 2.431765E+0 1.911036E+0 2.924591E+0 1.015152E-8 2.431768E+0 1.911066E+0 2.924583E+0 1.030303E-8 2.431771E+0 1.911096E+0 2.924575E+0 1.045455E-8 2.431771E+0 1.911091E+0 2.924571E+0 1.060606E-8 2.431770E+0 1.911067E+0 2.924578E+0 1.075758E-8 2.431769E+0 1.911043E+0 2.924586E+0 1.090909E-8 2.431771E+0 1.911031E+0 2.924594E+0 1.106061E-8 2.431773E+0 1.911041E+0 2.924590E+0 1.121212E-8 2.431776E+0 1.911052E+0 2.924582E+0 1.136364E-8 2.431778E+0 1.911060E+0 2.924575E+0 1.151515E-8 2.431777E+0 1.911061E+0 2.924575E+0 1.166667E-8 2.431776E+0 1.911061E+0 2.924583E+0 1.181818E-8 2.431775E+0 1.911061E+0 2.924590E+0 1.196970E-8 2.431777E+0 1.911063E+0 2.924594E+0 1.212121E-8 2.431780E+0 1.911066E+0 2.924588E+0 1.227273E-8 2.431782E+0 1.911069E+0 2.924581E+0 1.242424E-8 2.431782E+0 1.911071E+0 2.924575E+0 1.257576E-8 2.431781E+0 1.911071E+0 2.924580E+0 1.272727E-8 2.431780E+0 1.911070E+0 2.924587E+0 1.287879E-8 2.431780E+0 1.911071E+0 2.924594E+0 1.303030E-8 2.431782E+0 1.911073E+0 2.924593E+0 1.318182E-8 2.431784E+0 1.911076E+0 2.924586E+0 1.333333E-8 2.431786E+0 1.911079E+0 2.924579E+0 1.348485E-8 2.431785E+0 1.911079E+0 2.924577E+0 1.363636E-8 2.431784E+0 1.911078E+0 2.924583E+0 1.378788E-8 2.431783E+0 1.911078E+0 2.924590E+0 1.393939E-8 2.431784E+0 1.911079E+0 2.924595E+0 1.409091E-8 2.431786E+0 1.911082E+0 2.924590E+0 1.424242E-8 2.431788E+0 1.911084E+0 2.924584E+0 1.439394E-8 2.431788E+0 1.911086E+0 2.924577E+0 1.454545E-8 2.431787E+0 1.911085E+0 2.924580E+0 1.469697E-8 2.431786E+0 1.911085E+0 2.924586E+0 1.484848E-8 2.431785E+0 1.911082E+0 2.924593E+0 1.500000E-8 2.431786E+0 1.911072E+0 2.924588E+0 | [Ramp] dV/dt_r 1.508E+0/5.522E-10 1.175E+0/9.652E-10 1.805E+0/3.785E-10 dV/dt_f 1.625E+0/4.851E-10 1.305E+0/9.424E-10 1.881E+0/2.871E-10 | |[End nc7sz74_data_o | |====================================================================== | [Model] nc7sz74_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=1.65 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.124011E-1 1.676335E-2 3.235459E-1 -3.200000E+0 2.267460E-1 2.187593E-2 3.232289E-1 -3.100000E+0 2.303113E-1 4.022176E-2 3.204423E-1 -3.000000E+0 2.302123E-1 1.428878E-1 3.158895E-1 -2.900000E+0 2.279440E-1 1.542304E-1 3.099762E-1 -2.800000E+0 2.241743E-1 1.574529E-1 3.029692E-1 -2.700000E+0 2.192838E-1 1.575257E-1 2.950566E-1 -2.600000E+0 2.135169E-1 1.557331E-1 2.863778E-1 -2.500000E+0 2.070435E-1 1.526689E-1 2.770396E-1 -2.400000E+0 1.999875E-1 1.486716E-1 2.671254E-1 -2.300000E+0 1.924438E-1 1.439581E-1 2.567001E-1 -2.200000E+0 1.844865E-1 1.386783E-1 2.458075E-1 -2.100000E+0 1.761736E-1 1.329417E-1 2.344638E-1 -2.000000E+0 1.675465E-1 1.268305E-1 2.227247E-1 -1.900000E+0 1.586357E-1 1.204051E-1 2.107948E-1 -1.800000E+0 1.495092E-1 1.137086E-1 1.988132E-1 -1.700000E+0 1.403009E-1 1.067879E-1 1.868077E-1 -1.600000E+0 1.310986E-1 9.973989E-2 1.747814E-1 -1.500000E+0 1.219249E-1 9.267758E-2 1.627359E-1 -1.400000E+0 1.127845E-1 8.565411E-2 1.506740E-1 -1.300000E+0 1.036806E-1 7.868321E-2 1.386017E-1 -1.200000E+0 9.461759E-2 7.176952E-2 1.265318E-1 -1.100000E+0 8.560331E-2 6.491712E-2 1.144941E-1 -1.000000E+0 7.665292E-2 5.813204E-2 1.025753E-1 -9.000000E-1 6.780049E-2 5.142460E-2 9.112485E-2 -8.000000E-1 5.913796E-2 4.481296E-2 8.068703E-2 -7.000000E-1 5.095276E-2 3.833520E-2 7.051252E-2 -6.000000E-1 4.335739E-2 3.210286E-2 6.035923E-2 -5.000000E-1 3.592037E-2 2.631452E-2 5.022300E-2 -4.000000E-1 2.855684E-2 2.081882E-2 4.010726E-2 -3.000000E-1 2.127094E-2 1.543958E-2 3.001755E-2 -2.000000E-1 1.407297E-2 1.016668E-2 1.996189E-2 -1.000000E-1 6.976828E-3 5.013910E-3 9.951348E-3 0.0 7.772265E-7 7.190255E-7 8.251115E-7 10.000000E-2 -6.762736E-3 -4.808994E-3 -9.733293E-3 2.000000E-1 -1.323326E-2 -9.364873E-3 -1.910311E-2 3.000000E-1 -1.940653E-2 -1.366357E-2 -2.810297E-2 4.000000E-1 -2.527827E-2 -1.770177E-2 -3.672720E-2 5.000000E-1 -3.084422E-2 -2.147628E-2 -4.497019E-2 6.000000E-1 -3.610022E-2 -2.498404E-2 -5.282639E-2 7.000000E-1 -4.104221E-2 -2.822233E-2 -6.029041E-2 8.000000E-1 -4.566639E-2 -3.118888E-2 -6.735706E-2 9.000000E-1 -4.996932E-2 -3.388218E-2 -7.402146E-2 1.000000E+0 -5.394814E-2 -3.630195E-2 -8.027923E-2 1.100000E+0 -5.760087E-2 -3.844977E-2 -8.612661E-2 1.200000E+0 -6.092692E-2 -4.033013E-2 -9.156089E-2 1.300000E+0 -6.392776E-2 -4.195174E-2 -9.658080E-2 1.400000E+0 -6.660794E-2 -4.332912E-2 -1.011872E-1 1.500000E+0 -6.897647E-2 -4.448383E-2 -1.053842E-1 1.600000E+0 -7.104826E-2 -4.544444E-2 -1.091801E-1 1.700000E+0 -7.284546E-2 -4.624440E-2 -1.125893E-1 1.800000E+0 -7.439762E-2 -4.691799E-2 -1.156334E-1 1.900000E+0 -7.573989E-2 -4.749617E-2 -1.183416E-1 2.000000E+0 -7.690948E-2 -4.800401E-2 -1.207497E-1 2.100000E+0 -7.794145E-2 -4.846025E-2 -1.228969E-1 2.200000E+0 -7.886573E-2 -4.887821E-2 -1.248220E-1 2.300000E+0 -7.970592E-2 -4.926709E-2 -1.265603E-1 2.400000E+0 -8.047979E-2 -4.963328E-2 -1.281421E-1 2.500000E+0 -8.120035E-2 -4.998120E-2 -1.295920E-1 2.600000E+0 -8.187712E-2 -5.031402E-2 -1.309299E-1 2.700000E+0 -8.251711E-2 -5.063404E-2 -1.321718E-1 2.800000E+0 -8.312561E-2 -5.094297E-2 -1.333306E-1 2.900000E+0 -8.370667E-2 -5.124215E-2 -1.344169E-1 3.000000E+0 -8.426351E-2 -5.153262E-2 -1.354394E-1 3.100000E+0 -8.479871E-2 -5.181522E-2 -1.364053E-1 3.200000E+0 -8.531440E-2 -5.209066E-2 -1.373208E-1 3.300000E+0 -8.581237E-2 -5.235976E-2 -1.381912E-1 3.400000E+0 -8.629415E-2 -5.262621E-2 -1.390210E-1 3.500000E+0 -8.676107E-2 -5.292176E-2 -1.398141E-1 3.600000E+0 -8.721434E-2 -5.353717E-2 -1.405739E-1 3.700000E+0 -8.765697E-2 -5.896991E-2 -1.413034E-1 3.800000E+0 -8.812069E-2 -9.307290E-2 -1.420053E-1 3.900000E+0 -8.882385E-2 -1.581641E-1 -1.426819E-1 4.000000E+0 -9.020920E-2 -2.358402E-1 -1.433369E-1 4.100000E+0 -9.770214E-2 -3.188473E-1 -1.440143E-1 4.200000E+0 -1.360213E-1 -4.046470E-1 -1.450948E-1 4.300000E+0 -2.045529E-1 -4.921326E-1 -1.472616E-1 4.400000E+0 -2.847130E-1 -5.807456E-1 -1.504876E-1 4.500000E+0 -3.694331E-1 -6.701549E-1 -1.607181E-1 4.600000E+0 -4.564697E-1 -7.601575E-1 -1.999610E-1 4.700000E+0 -5.448873E-1 -8.506185E-1 -2.649392E-1 4.800000E+0 -6.342229E-1 -9.414437E-1 -3.458781E-1 4.900000E+0 -7.242049E-1 -1.032565E+0 -4.318679E-1 5.000000E+0 -8.146677E-1 -1.123932E+0 -5.200515E-1 5.100000E+0 -9.055016E-1 -1.215505E+0 -6.094560E-1 5.200000E+0 -9.966304E-1 -1.307254E+0 -6.996377E-1 5.300000E+0 -1.087999E+0 -1.399155E+0 -7.903570E-1 5.400000E+0 -1.179566E+0 -1.491189E+0 -8.814689E-1 5.500000E+0 -1.271300E+0 -1.583339E+0 -9.728808E-1 5.600000E+0 -1.363177E+0 -1.675592E+0 -1.064528E+0 5.700000E+0 -1.455177E+0 -1.767936E+0 -1.156365E+0 5.800000E+0 -1.547284E+0 -1.860363E+0 -1.248360E+0 5.900000E+0 -1.639485E+0 -1.952864E+0 -1.340485E+0 6.000000E+0 -1.731770E+0 -2.045432E+0 -1.432722E+0 6.100000E+0 -1.824128E+0 -2.138062E+0 -1.525055E+0 6.200000E+0 -1.916554E+0 -2.230748E+0 -1.617472E+0 6.300000E+0 -2.009039E+0 -2.323485E+0 -1.709962E+0 6.400000E+0 -2.101579E+0 -2.416270E+0 -1.802517E+0 6.500000E+0 -2.194169E+0 -2.509099E+0 -1.895129E+0 6.600000E+0 -2.286803E+0 -2.601968E+0 -1.987793E+0 | [Pulldown] -3.300000E+0 -2.230341E+0 -2.289653E+0 -2.174228E+0 -3.200000E+0 -2.137859E+0 -2.197014E+0 -2.081651E+0 -3.100000E+0 -2.045427E+0 -2.104430E+0 -1.989120E+0 -3.000000E+0 -1.953050E+0 -2.011904E+0 -1.896639E+0 -2.900000E+0 -1.860733E+0 -1.919444E+0 -1.804214E+0 -2.800000E+0 -1.768483E+0 -1.827054E+0 -1.711853E+0 -2.700000E+0 -1.676307E+0 -1.734744E+0 -1.619563E+0 -2.600000E+0 -1.584215E+0 -1.642521E+0 -1.527354E+0 -2.500000E+0 -1.492218E+0 -1.550395E+0 -1.435237E+0 -2.400000E+0 -1.400327E+0 -1.458380E+0 -1.343229E+0 -2.300000E+0 -1.308559E+0 -1.366489E+0 -1.251347E+0 -2.200000E+0 -1.216933E+0 -1.274740E+0 -1.159615E+0 -2.100000E+0 -1.125474E+0 -1.183155E+0 -1.068067E+0 -2.000000E+0 -1.034212E+0 -1.091760E+0 -9.767449E-1 -1.900000E+0 -9.431891E-1 -1.000591E+0 -8.857131E-1 -1.800000E+0 -8.524598E-1 -9.096916E-1 -7.950654E-1 -1.700000E+0 -7.621012E-1 -8.191197E-1 -7.049571E-1 -1.600000E+0 -6.722250E-1 -7.289553E-1 -6.156561E-1 -1.500000E+0 -5.830021E-1 -6.393108E-1 -5.277225E-1 -1.400000E+0 -4.947213E-1 -5.503509E-1 -4.425938E-1 -1.300000E+0 -4.078944E-1 -4.623363E-1 -3.648261E-1 -1.200000E+0 -3.236254E-1 -3.756900E-1 -2.989967E-1 -1.100000E+0 -2.447466E-1 -2.912047E-1 -2.375622E-1 -1.000000E+0 -1.777697E-1 -2.105497E-1 -1.793657E-1 -9.000000E-1 -1.241079E-1 -1.378491E-1 -1.324481E-1 -8.000000E-1 -8.607081E-2 -8.222969E-2 -1.123471E-1 -7.000000E-1 -7.089966E-2 -5.210899E-2 -9.785303E-2 -6.000000E-1 -6.052002E-2 -4.160974E-2 -8.328895E-2 -5.000000E-1 -5.039055E-2 -3.444042E-2 -6.944452E-2 -4.000000E-1 -4.038609E-2 -2.746472E-2 -5.583884E-2 -3.000000E-1 -3.034561E-2 -2.052258E-2 -4.211074E-2 -2.000000E-1 -2.025622E-2 -1.361393E-2 -2.822438E-2 -1.000000E-1 -1.013413E-2 -6.762620E-3 -1.418524E-2 4.440892E-16 -1.512516E-6 -1.427453E-6 -1.574312E-6 1.000000E-1 9.870990E-3 6.504042E-3 1.395818E-2 2.000000E-1 1.922928E-2 1.261632E-2 2.732473E-2 3.000000E-1 2.807238E-2 1.833859E-2 4.008778E-2 4.000000E-1 3.639999E-2 2.367434E-2 5.223770E-2 5.000000E-1 4.421234E-2 2.862731E-2 6.376545E-2 6.000000E-1 5.151007E-2 3.320146E-2 7.466236E-2 7.000000E-1 5.829405E-2 3.740086E-2 8.491989E-2 8.000000E-1 6.456503E-2 4.122956E-2 9.452904E-2 9.000000E-1 7.032318E-2 4.469145E-2 1.034796E-1 1.000000E+0 7.556735E-2 4.779002E-2 1.117589E-1 1.100000E+0 8.029405E-2 5.052813E-2 1.193499E-1 1.200000E+0 8.449642E-2 5.290804E-2 1.262290E-1 1.300000E+0 8.816370E-2 5.493232E-2 1.323634E-1 1.400000E+0 9.128375E-2 5.660704E-2 1.377114E-1 1.500000E+0 9.385229E-2 5.794840E-2 1.422306E-1 1.600000E+0 9.588971E-2 5.899000E-2 1.459024E-1 1.700000E+0 9.745459E-2 5.978300E-2 1.487650E-1 1.800000E+0 9.863676E-2 6.038565E-2 1.509282E-1 1.900000E+0 9.953272E-2 6.085055E-2 1.525443E-1 2.000000E+0 1.002247E-1 6.121840E-2 1.537628E-1 2.100000E+0 1.007740E-1 6.151806E-2 1.547027E-1 2.200000E+0 1.012229E-1 6.176926E-2 1.554491E-1 2.300000E+0 1.016004E-1 6.198538E-2 1.560596E-1 2.400000E+0 1.019258E-1 6.217561E-2 1.565730E-1 2.500000E+0 1.022126E-1 6.234630E-2 1.570156E-1 2.600000E+0 1.024702E-1 6.250199E-2 1.574053E-1 2.700000E+0 1.027052E-1 6.264594E-2 1.577547E-1 2.800000E+0 1.029225E-1 6.278055E-2 1.580730E-1 2.900000E+0 1.031256E-1 6.290766E-2 1.583666E-1 3.000000E+0 1.033173E-1 6.302865E-2 1.586407E-1 3.100000E+0 1.034998E-1 6.314462E-2 1.588989E-1 3.200000E+0 1.036747E-1 6.325646E-2 1.591442E-1 3.300000E+0 1.038434E-1 6.336491E-2 1.593791E-1 3.400000E+0 1.040071E-1 6.347104E-2 1.596057E-1 3.500000E+0 1.041669E-1 6.358580E-2 1.598257E-1 3.600000E+0 1.043237E-1 6.387024E-2 1.600409E-1 3.700000E+0 1.044785E-1 6.469097E-2 1.602527E-1 3.800000E+0 1.046323E-1 6.584845E-2 1.604627E-1 3.900000E+0 1.047864E-1 6.714131E-2 1.606724E-1 4.000000E+0 1.049692E-1 6.850379E-2 1.608833E-1 4.100000E+0 1.056296E-1 6.990670E-2 1.610971E-1 4.200000E+0 1.071457E-1 7.133321E-2 1.613155E-1 4.300000E+0 1.089957E-1 7.277296E-2 1.615402E-1 4.400000E+0 1.109728E-1 7.421875E-2 1.617742E-1 4.500000E+0 1.130115E-1 7.566486E-2 1.620756E-1 4.600000E+0 1.150841E-1 7.710634E-2 1.634618E-1 4.700000E+0 1.171767E-1 7.853853E-2 1.661733E-1 4.800000E+0 1.192814E-1 7.995677E-2 1.692154E-1 4.900000E+0 1.213930E-1 8.135612E-2 1.723592E-1 5.000000E+0 1.235083E-1 8.273103E-2 1.755444E-1 5.100000E+0 1.256250E-1 8.407496E-2 1.787485E-1 5.200000E+0 1.277414E-1 8.537982E-2 1.819624E-1 5.300000E+0 1.298562E-1 8.663519E-2 1.851826E-1 5.400000E+0 1.319681E-1 8.782701E-2 1.884091E-1 5.500000E+0 1.340758E-1 8.893536E-2 1.916434E-1 5.600000E+0 1.361776E-1 8.993031E-2 1.948886E-1 5.700000E+0 1.382707E-1 9.076304E-2 1.981485E-1 5.800000E+0 1.403513E-1 9.134285E-2 2.014274E-1 5.900000E+0 1.424129E-1 9.145611E-2 2.047299E-1 6.000000E+0 1.444458E-1 9.029806E-2 2.080607E-1 6.100000E+0 1.464341E-1 8.443403E-2 2.114238E-1 6.200000E+0 1.483511E-1 7.662772E-2 2.148227E-1 6.300000E+0 1.501489E-1 7.297765E-2 2.182593E-1 6.400000E+0 1.517280E-1 7.244958E-2 2.217332E-1 6.500000E+0 1.528206E-1 7.296501E-2 2.252402E-1 6.600000E+0 1.523078E-1 7.365931E-2 2.287692E-1 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599993E+0 1.515152E-10 3.299991E+0 2.999990E+0 3.599993E+0 3.030303E-10 3.299990E+0 2.999989E+0 3.599993E+0 4.545455E-10 3.299990E+0 2.999988E+0 3.599992E+0 6.060606E-10 3.299983E+0 2.999982E+0 3.600005E+0 7.575758E-10 3.300057E+0 2.999979E+0 3.600158E+0 9.090909E-10 3.300183E+0 3.000055E+0 3.599647E+0 1.060606E-9 3.300025E+0 3.000197E+0 3.598848E+0 1.212121E-9 3.299216E+0 3.000210E+0 3.598178E+0 1.363636E-9 3.298800E+0 3.000042E+0 3.595697E+0 1.515152E-9 3.298261E+0 2.999714E+0 3.593317E+0 1.666667E-9 3.297515E+0 2.999327E+0 3.607682E+0 1.818182E-9 3.295377E+0 2.999027E+0 3.636644E+0 1.969697E-9 3.294125E+0 2.998683E+0 3.516041E+0 2.121212E-9 3.300040E+0 2.998280E+0 3.072032E+0 2.272727E-9 3.318499E+0 2.997978E+0 2.142515E+0 2.424242E-9 3.331038E+0 2.997540E+0 1.267200E+0 2.575758E-9 3.275947E+0 2.996169E+0 7.963377E-1 2.727273E-9 3.017878E+0 2.995092E+0 6.258404E-1 2.878788E-9 2.590745E+0 2.996218E+0 5.824610E-1 3.030303E-9 2.038056E+0 3.000864E+0 5.549456E-1 3.181818E-9 1.507142E+0 3.007433E+0 5.392037E-1 3.333333E-9 1.138120E+0 3.016429E+0 5.234618E-1 3.484848E-9 9.120705E-1 3.021256E+0 5.103791E-1 3.636364E-9 8.209466E-1 3.016098E+0 5.050804E-1 3.787879E-9 7.739168E-1 2.974383E+0 5.014960E-1 3.939394E-9 7.354534E-1 2.847372E+0 4.985378E-1 4.090909E-9 7.036402E-1 2.649541E+0 4.955865E-1 4.242424E-9 6.898705E-1 2.411972E+0 4.930970E-1 4.393939E-9 6.769695E-1 2.138745E+0 4.918633E-1 4.545455E-9 6.649488E-1 1.901432E+0 4.906714E-1 4.696970E-9 6.574347E-1 1.675113E+0 4.894795E-1 4.848485E-9 6.513004E-1 1.467530E+0 4.889632E-1 5.000000E-9 6.451661E-1 1.316613E+0 4.884910E-1 5.151515E-9 6.415457E-1 1.216217E+0 4.880188E-1 5.303030E-9 6.394261E-1 1.137968E+0 4.877233E-1 5.454545E-9 6.373064E-1 1.059720E+0 4.875276E-1 5.606061E-9 6.353965E-1 9.973559E-1 4.873320E-1 5.757576E-9 6.339198E-1 9.743552E-1 4.871755E-1 5.909091E-9 6.324431E-1 9.513544E-1 4.870881E-1 6.060606E-9 6.311651E-1 9.299592E-1 4.870026E-1 6.212121E-9 6.306653E-1 9.159227E-1 4.869209E-1 6.363636E-9 6.303343E-1 9.036256E-1 4.868843E-1 6.515152E-9 6.299981E-1 8.916112E-1 4.868496E-1 6.666667E-9 6.295864E-1 8.842137E-1 4.868149E-1 6.818182E-9 6.291373E-1 8.794545E-1 4.867927E-1 6.969697E-9 6.286882E-1 8.746952E-1 4.867751E-1 7.121212E-9 6.284327E-1 8.704761E-1 4.867574E-1 7.272727E-9 6.284378E-1 8.671107E-1 4.867440E-1 7.424242E-9 6.284429E-1 8.637453E-1 4.867358E-1 7.575758E-9 6.284089E-1 8.607749E-1 4.867277E-1 7.727273E-9 6.282500E-1 8.593052E-1 4.867204E-1 7.878788E-9 6.280748E-1 8.580462E-1 4.867171E-1 8.030303E-9 6.279193E-1 8.568035E-1 4.867140E-1 8.181818E-9 6.279126E-1 8.556997E-1 4.867108E-1 8.333333E-9 6.279652E-1 8.546585E-1 4.867079E-1 8.484848E-9 6.280178E-1 8.536173E-1 4.867051E-1 8.636364E-9 6.279979E-1 8.529245E-1 4.867023E-1 8.787879E-9 6.279127E-1 8.525980E-1 4.867001E-1 8.939394E-9 6.278275E-1 8.522715E-1 4.866986E-1 9.090909E-9 6.277761E-1 8.519422E-1 4.866970E-1 9.242424E-9 6.278165E-1 8.516036E-1 4.866958E-1 9.393939E-9 6.278613E-1 8.512645E-1 4.866955E-1 9.545455E-9 6.278940E-1 8.509542E-1 4.866952E-1 9.696970E-9 6.278645E-1 8.508136E-1 4.866949E-1 9.848485E-9 6.278160E-1 8.507306E-1 4.866948E-1 10.000000E-9 6.277675E-1 8.506476E-1 4.866948E-1 1.015152E-8 6.277693E-1 8.505460E-1 4.866947E-1 1.030303E-8 6.278009E-1 8.504312E-1 4.866940E-1 1.045455E-8 6.278326E-1 8.503163E-1 4.866930E-1 1.060606E-8 6.278440E-1 8.502288E-1 4.866919E-1 1.075758E-8 6.278134E-1 8.502089E-1 4.866913E-1 1.090909E-8 6.277827E-1 8.501889E-1 4.866914E-1 1.106061E-8 6.277616E-1 8.501659E-1 4.866915E-1 1.121212E-8 6.277776E-1 8.501289E-1 4.866915E-1 1.136364E-8 6.278017E-1 8.500885E-1 4.866907E-1 1.151515E-8 6.278238E-1 8.500495E-1 4.866898E-1 1.166667E-8 6.278156E-1 8.500328E-1 4.866890E-1 1.181818E-8 6.277924E-1 8.500288E-1 4.866889E-1 1.196970E-8 6.277692E-1 8.500247E-1 4.866892E-1 1.212121E-8 6.277637E-1 8.500155E-1 4.866894E-1 1.227273E-8 6.277820E-1 8.499981E-1 4.866892E-1 1.242424E-8 6.278003E-1 8.499807E-1 4.866885E-1 1.257576E-8 6.278106E-1 8.499658E-1 4.866878E-1 1.272727E-8 6.277953E-1 8.499605E-1 4.866873E-1 1.287879E-8 6.277768E-1 8.499566E-1 4.866875E-1 1.303030E-8 6.277612E-1 8.499530E-1 4.866878E-1 1.318182E-8 6.277683E-1 8.499524E-1 4.866881E-1 1.333333E-8 6.277845E-1 8.499530E-1 4.866877E-1 1.348485E-8 6.278007E-1 8.499537E-1 4.866871E-1 1.363636E-8 6.277998E-1 8.499511E-1 4.866865E-1 1.378788E-8 6.277835E-1 8.499453E-1 4.866864E-1 1.393939E-8 6.277672E-1 8.499394E-1 4.866867E-1 1.409091E-8 6.277589E-1 8.499355E-1 4.866870E-1 1.424242E-8 6.277721E-1 8.499383E-1 4.866871E-1 1.439394E-8 6.277865E-1 8.499415E-1 4.866866E-1 1.454545E-8 6.277968E-1 8.499433E-1 4.866861E-1 1.469697E-8 6.277869E-1 8.499372E-1 4.866856E-1 1.484848E-8 6.277709E-1 8.499284E-1 4.866864E-1 1.500000E-8 6.277548E-1 8.499196E-1 4.866873E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.431800E+0 1.911166E+0 2.924588E+0 1.515152E-10 2.431800E+0 1.911166E+0 2.924588E+0 3.030303E-10 2.431800E+0 1.911166E+0 2.924588E+0 4.545455E-10 2.431799E+0 1.911165E+0 2.924588E+0 6.060606E-10 2.431794E+0 1.911164E+0 2.924599E+0 7.575758E-10 2.431840E+0 1.911163E+0 2.924714E+0 9.090909E-10 2.431872E+0 1.911222E+0 2.924128E+0 1.060606E-9 2.431622E+0 1.911243E+0 2.923676E+0 1.212121E-9 2.431008E+0 1.911101E+0 2.923788E+0 1.363636E-9 2.431150E+0 1.910877E+0 2.923051E+0 1.515152E-9 2.431576E+0 1.910646E+0 2.919203E+0 1.666667E-9 2.432549E+0 1.910668E+0 2.908394E+0 1.818182E-9 2.431802E+0 1.911160E+0 2.806065E+0 1.969697E-9 2.425146E+0 1.911892E+0 2.212402E+0 2.121212E-9 2.398636E+0 1.913221E+0 1.071854E+0 2.272727E-9 2.305575E+0 1.915203E+0 2.562049E-1 2.424242E-9 1.996977E+0 1.917309E+0 5.347505E-2 2.575758E-9 1.454989E+0 1.918167E+0 2.217367E-2 2.727273E-9 7.673586E-1 1.913461E+0 1.310656E-2 2.878788E-9 2.662034E-1 1.901383E+0 8.747654E-3 3.030303E-9 7.627327E-2 1.859048E+0 5.269833E-3 3.181818E-9 3.991648E-2 1.756968E+0 3.436929E-3 3.333333E-9 2.062469E-2 1.608416E+0 2.663330E-3 3.484848E-9 1.426018E-2 1.365959E+0 2.132158E-3 3.636364E-9 1.071197E-2 1.078654E+0 1.621811E-3 3.787879E-9 8.184525E-3 7.780184E-1 1.111463E-3 3.939394E-9 5.657080E-3 4.719298E-1 8.794606E-4 4.090909E-9 3.402229E-3 2.379822E-1 7.119457E-4 4.242424E-9 2.653121E-3 1.261067E-1 5.444308E-4 4.393939E-9 2.174856E-3 5.486176E-2 4.287335E-4 4.545455E-9 1.785694E-3 3.431790E-2 3.605111E-4 4.696970E-9 1.398229E-3 2.636579E-2 2.929434E-4 4.848485E-9 1.064480E-3 2.057338E-2 2.353043E-4 5.000000E-9 8.818059E-4 1.481625E-2 2.027741E-4 5.151515E-9 7.181566E-4 1.143570E-2 1.723101E-4 5.303030E-9 5.559006E-4 9.119772E-3 1.421169E-4 5.454545E-9 4.702751E-4 6.803847E-3 1.261492E-4 5.606061E-9 3.995113E-4 5.065760E-3 1.118789E-4 5.757576E-9 3.287475E-4 4.229100E-3 9.760865E-5 5.909091E-9 2.792062E-4 3.392440E-3 8.817793E-5 6.060606E-9 2.466811E-4 2.647605E-3 8.181671E-5 6.212121E-9 2.141559E-4 2.190397E-3 7.545549E-5 6.363636E-9 1.861534E-4 1.785852E-3 6.967383E-5 6.515152E-9 1.671245E-4 1.393569E-3 6.489791E-5 6.666667E-9 1.489570E-4 1.159230E-3 6.018687E-5 6.818182E-9 1.315990E-4 9.854733E-4 5.572981E-5 6.969697E-9 1.212108E-4 8.117164E-4 5.332602E-5 7.121212E-9 1.120367E-4 6.749783E-4 5.114611E-5 7.272727E-9 1.028626E-4 5.766737E-4 4.896619E-5 7.424242E-9 9.681622E-5 4.783691E-4 4.656241E-5 7.575758E-9 9.241720E-5 3.956183E-4 4.406804E-5 7.727273E-9 8.801818E-5 3.514774E-4 4.157366E-5 7.878788E-9 8.382584E-5 3.117282E-4 3.969099E-5 8.030303E-9 7.993822E-5 2.732257E-4 3.857113E-5 8.181818E-9 7.606914E-5 2.426797E-4 3.748353E-5 8.333333E-9 7.253493E-5 2.146637E-4 3.596099E-5 8.484848E-9 7.047205E-5 1.866477E-4 3.267952E-5 8.636364E-9 6.863241E-5 1.692581E-4 2.922767E-5 8.787879E-9 6.679278E-5 1.592339E-4 2.577581E-5 8.939394E-9 6.458759E-5 1.492097E-4 2.617259E-5 9.090909E-9 6.226378E-5 1.385481E-4 2.746101E-5 9.242424E-9 5.993997E-5 1.265807E-4 2.874944E-5 9.393939E-9 5.818269E-5 1.145570E-4 2.777393E-5 9.545455E-9 5.706505E-5 1.043449E-4 2.472424E-5 9.696970E-9 5.595959E-5 1.017700E-4 2.164594E-5 9.848485E-9 5.463858E-5 1.011133E-4 1.978765E-5 10.000000E-9 5.271134E-5 1.004566E-4 2.101474E-5 1.015152E-8 5.070776E-5 9.713111E-5 2.249573E-5 1.030303E-8 4.872991E-5 9.261013E-5 2.390799E-5 1.045455E-8 4.816682E-5 8.808914E-5 2.171035E-5 1.060606E-8 4.787811E-5 8.518093E-5 1.908194E-5 1.075758E-8 4.758940E-5 8.478865E-5 1.645353E-5 1.090909E-8 4.659181E-5 8.439636E-5 1.638617E-5 1.106061E-8 4.502585E-5 8.338863E-5 1.794319E-5 1.121212E-8 4.345989E-5 8.045315E-5 1.950020E-5 1.136364E-8 4.225387E-5 7.716469E-5 1.969688E-5 1.151515E-8 4.176205E-5 7.407223E-5 1.753284E-5 1.166667E-8 4.133879E-5 7.350476E-5 1.521654E-5 1.181818E-8 4.084933E-5 7.390578E-5 1.329043E-5 1.196970E-8 3.978982E-5 7.430679E-5 1.451874E-5 1.212121E-8 3.863101E-5 7.302193E-5 1.609098E-5 1.227273E-8 3.747220E-5 6.998676E-5 1.766322E-5 1.242424E-8 3.687540E-5 6.695159E-5 1.662660E-5 1.257576E-8 3.657462E-5 6.502401E-5 1.453420E-5 1.272727E-8 3.627384E-5 6.584584E-5 1.244179E-5 1.287879E-8 3.571231E-5 6.698040E-5 1.195339E-5 1.303030E-8 3.476634E-5 6.767164E-5 1.346521E-5 1.318182E-8 3.379696E-5 6.553349E-5 1.506161E-5 1.333333E-8 3.295525E-5 6.249566E-5 1.601021E-5 1.348485E-8 3.267446E-5 5.945783E-5 1.433906E-5 1.363636E-8 3.247879E-5 5.884931E-5 1.241413E-5 1.378788E-8 3.228311E-5 5.992461E-5 1.048920E-5 1.393939E-8 3.162146E-5 6.099991E-5 1.139444E-5 1.409091E-8 3.080860E-5 6.092490E-5 1.295537E-5 1.424242E-8 2.999574E-5 5.849291E-5 1.451630E-5 1.439394E-8 2.950797E-5 5.595941E-5 1.435192E-5 1.454545E-8 2.938723E-5 5.403310E-5 1.260681E-5 1.469697E-8 2.927349E-5 5.466646E-5 1.083991E-5 1.484848E-8 2.991404E-5 5.594270E-5 1.069013E-5 1.500000E-8 3.267606E-5 5.721895E-5 1.463005E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.277602E-1 8.498878E-1 4.866816E-1 1.515152E-10 6.277603E-1 8.498877E-1 4.866817E-1 3.030303E-10 6.277605E-1 8.498880E-1 4.866819E-1 4.545455E-10 6.277614E-1 8.498892E-1 4.866828E-1 6.060606E-10 6.277663E-1 8.498932E-1 4.866736E-1 7.575758E-10 6.277158E-1 8.498911E-1 4.865618E-1 9.090909E-10 6.276342E-1 8.498127E-1 4.881650E-1 1.060606E-9 6.286820E-1 8.496805E-1 4.900341E-1 1.212121E-9 6.310876E-1 8.498811E-1 4.879955E-1 1.363636E-9 6.309778E-1 8.509376E-1 6.281285E-1 1.515152E-9 6.341915E-1 8.521265E-1 1.531693E+0 1.666667E-9 7.418373E-1 8.522537E-1 2.629832E+0 1.818182E-9 1.323881E+0 8.510982E-1 3.290453E+0 1.969697E-9 2.196812E+0 8.519267E-1 3.498423E+0 2.121212E-9 2.732014E+0 8.807731E-1 3.547309E+0 2.272727E-9 3.009771E+0 9.961571E-1 3.567620E+0 2.424242E-9 3.177743E+0 1.377807E+0 3.577986E+0 2.575758E-9 3.231321E+0 1.961519E+0 3.584654E+0 2.727273E-9 3.251772E+0 2.434035E+0 3.588179E+0 2.878788E-9 3.265876E+0 2.686393E+0 3.591071E+0 3.030303E-9 3.278775E+0 2.769682E+0 3.593962E+0 3.181818E-9 3.284898E+0 2.834539E+0 3.595794E+0 3.333333E-9 3.288525E+0 2.886087E+0 3.596664E+0 3.484848E-9 3.291504E+0 2.918173E+0 3.597526E+0 3.636364E-9 3.293457E+0 2.942830E+0 3.598265E+0 3.787879E-9 3.294906E+0 2.957365E+0 3.598603E+0 3.939394E-9 3.296356E+0 2.965781E+0 3.598933E+0 4.090909E-9 3.297437E+0 2.974197E+0 3.599263E+0 4.242424E-9 3.297964E+0 2.980836E+0 3.599405E+0 4.393939E-9 3.298471E+0 2.984385E+0 3.599529E+0 4.545455E-9 3.298914E+0 2.987934E+0 3.599653E+0 4.696970E-9 3.299136E+0 2.991302E+0 3.599730E+0 4.848485E-9 3.299317E+0 2.992703E+0 3.599777E+0 5.000000E-9 3.299497E+0 2.994066E+0 3.599824E+0 5.151515E-9 3.299594E+0 2.995402E+0 3.599863E+0 5.303030E-9 3.299666E+0 2.996311E+0 3.599885E+0 5.454545E-9 3.299737E+0 2.997045E+0 3.599907E+0 5.606061E-9 3.299789E+0 2.997777E+0 3.599928E+0 5.757576E-9 3.299818E+0 2.998286E+0 3.599936E+0 5.909091E-9 3.299847E+0 2.998532E+0 3.599944E+0 6.060606E-9 3.299872E+0 2.998777E+0 3.599952E+0 6.212121E-9 3.299887E+0 2.999010E+0 3.599958E+0 6.363636E-9 3.299900E+0 2.999184E+0 3.599963E+0 6.515152E-9 3.299913E+0 2.999358E+0 3.599967E+0 6.666667E-9 3.299920E+0 2.999525E+0 3.599971E+0 6.818182E-9 3.299925E+0 2.999592E+0 3.599972E+0 6.969697E-9 3.299931E+0 2.999634E+0 3.599974E+0 7.121212E-9 3.299936E+0 2.999676E+0 3.599975E+0 7.272727E-9 3.299940E+0 2.999723E+0 3.599977E+0 7.424242E-9 3.299944E+0 2.999774E+0 3.599979E+0 7.575758E-9 3.299947E+0 2.999825E+0 3.599981E+0 7.727273E-9 3.299949E+0 2.999862E+0 3.599982E+0 7.878788E-9 3.299950E+0 2.999863E+0 3.599982E+0 8.030303E-9 3.299952E+0 2.999864E+0 3.599983E+0 8.181818E-9 3.299954E+0 2.999867E+0 3.599983E+0 8.333333E-9 3.299957E+0 2.999885E+0 3.599984E+0 8.484848E-9 3.299960E+0 2.999906E+0 3.599985E+0 8.636364E-9 3.299961E+0 2.999925E+0 3.599986E+0 8.787879E-9 3.299961E+0 2.999929E+0 3.599986E+0 8.939394E-9 3.299960E+0 2.999922E+0 3.599986E+0 9.090909E-9 3.299961E+0 2.999916E+0 3.599985E+0 9.242424E-9 3.299963E+0 2.999917E+0 3.599986E+0 9.393939E-9 3.299966E+0 2.999930E+0 3.599988E+0 9.545455E-9 3.299968E+0 2.999944E+0 3.599989E+0 9.696970E-9 3.299968E+0 2.999955E+0 3.599989E+0 9.848485E-9 3.299967E+0 2.999948E+0 3.599988E+0 10.000000E-9 3.299967E+0 2.999941E+0 3.599988E+0 1.015152E-8 3.299970E+0 2.999935E+0 3.599988E+0 1.030303E-8 3.299974E+0 2.999942E+0 3.599989E+0 1.045455E-8 3.299978E+0 2.999954E+0 3.599990E+0 1.060606E-8 3.299979E+0 2.999966E+0 3.599991E+0 1.075758E-8 3.299977E+0 2.999968E+0 3.599990E+0 1.090909E-8 3.299974E+0 2.999957E+0 3.599989E+0 1.106061E-8 3.299973E+0 2.999946E+0 3.599989E+0 1.121212E-8 3.299976E+0 2.999938E+0 3.599989E+0 1.136364E-8 3.299980E+0 2.999951E+0 3.599990E+0 1.151515E-8 3.299983E+0 2.999963E+0 3.599991E+0 1.166667E-8 3.299982E+0 2.999975E+0 3.599991E+0 1.181818E-8 3.299980E+0 2.999969E+0 3.599991E+0 1.196970E-8 3.299977E+0 2.999958E+0 3.599990E+0 1.212121E-8 3.299978E+0 2.999948E+0 3.599990E+0 1.227273E-8 3.299981E+0 2.999950E+0 3.599990E+0 1.242424E-8 3.299984E+0 2.999960E+0 3.599991E+0 1.257576E-8 3.299986E+0 2.999971E+0 3.599992E+0 1.272727E-8 3.299984E+0 2.999977E+0 3.599992E+0 1.287879E-8 3.299982E+0 2.999967E+0 3.599991E+0 1.303030E-8 3.299980E+0 2.999958E+0 3.599990E+0 1.318182E-8 3.299982E+0 2.999950E+0 3.599990E+0 1.333333E-8 3.299985E+0 2.999958E+0 3.599991E+0 1.348485E-8 3.299988E+0 2.999968E+0 3.599992E+0 1.363636E-8 3.299987E+0 2.999978E+0 3.599992E+0 1.378788E-8 3.299985E+0 2.999976E+0 3.599992E+0 1.393939E-8 3.299983E+0 2.999967E+0 3.599991E+0 1.409091E-8 3.299982E+0 2.999958E+0 3.599990E+0 1.424242E-8 3.299985E+0 2.999956E+0 3.599991E+0 1.439394E-8 3.299988E+0 2.999966E+0 3.599992E+0 1.454545E-8 3.299989E+0 2.999975E+0 3.599992E+0 1.469697E-8 3.299988E+0 2.999983E+0 3.599992E+0 1.484848E-8 3.299985E+0 2.999969E+0 3.599991E+0 1.500000E-8 3.299983E+0 2.999954E+0 3.599991E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.247015E-5 1.640183E-5 9.686445E-6 1.515152E-10 1.250728E-5 1.629443E-5 9.761077E-6 3.030303E-10 1.268102E-5 1.653083E-5 9.934750E-6 4.545455E-10 1.350028E-5 1.749577E-5 1.071992E-5 6.060606E-10 1.757511E-5 2.136875E-5 2.642934E-6 7.575758E-10 -2.557287E-5 2.047515E-5 -1.015634E-4 9.090909E-10 -1.065223E-4 -4.013708E-5 1.303186E-3 1.060606E-9 7.199695E-4 -1.697516E-4 3.680524E-3 1.212121E-9 3.041270E-3 -8.720558E-5 -1.218292E-2 1.363636E-9 3.045499E-3 7.809433E-4 -4.950068E-2 1.515152E-9 -8.061006E-3 2.124965E-3 -8.009901E-2 1.666667E-9 -3.301071E-2 3.328386E-3 6.811738E-2 1.818182E-9 -6.519566E-2 3.357054E-3 7.150413E-1 1.969697E-9 -8.867354E-2 2.648046E-4 1.546822E+0 2.121212E-9 -1.595227E-2 -8.584941E-3 2.208686E+0 2.272727E-9 2.954606E-1 -2.254278E-2 2.549167E+0 2.424242E-9 7.688073E-1 -4.286565E-2 2.702015E+0 2.575758E-9 1.239763E+0 -6.379337E-2 2.796806E+0 2.727273E-9 1.640829E+0 -7.353156E-2 2.831687E+0 2.878788E-9 1.933162E+0 -7.200252E-2 2.858838E+0 3.030303E-9 2.102040E+0 -2.842684E-2 2.875758E+0 3.181818E-9 2.239198E+0 7.284677E-2 2.886712E+0 3.333333E-9 2.293795E+0 2.645469E-1 2.897666E+0 3.484848E-9 2.328002E+0 4.883923E-1 2.905934E+0 3.636364E-9 2.355908E+0 7.158292E-1 2.909809E+0 3.787879E-9 2.373556E+0 9.380652E-1 2.913429E+0 3.939394E-9 2.386630E+0 1.129571E+0 2.916676E+0 4.090909E-9 2.399705E+0 1.293968E+0 2.918402E+0 4.242424E-9 2.408672E+0 1.411332E+0 2.919824E+0 4.393939E-9 2.413301E+0 1.526221E+0 2.921245E+0 4.545455E-9 2.417930E+0 1.638427E+0 2.922012E+0 4.696970E-9 2.421993E+0 1.704332E+0 2.922537E+0 4.848485E-9 2.423827E+0 1.747712E+0 2.923063E+0 5.000000E-9 2.425623E+0 1.791091E+0 2.923458E+0 5.151515E-9 2.427307E+0 1.822845E+0 2.923681E+0 5.303030E-9 2.428281E+0 1.838708E+0 2.923903E+0 5.454545E-9 2.429024E+0 1.854571E+0 2.924091E+0 5.606061E-9 2.429761E+0 1.869346E+0 2.924182E+0 5.757576E-9 2.430237E+0 1.876331E+0 2.924259E+0 5.909091E-9 2.430515E+0 1.883316E+0 2.924333E+0 6.060606E-9 2.430793E+0 1.890103E+0 2.924384E+0 6.212121E-9 2.431030E+0 1.894040E+0 2.924427E+0 6.363636E-9 2.431164E+0 1.897080E+0 2.924471E+0 6.515152E-9 2.431297E+0 1.900101E+0 2.924495E+0 6.666667E-9 2.431419E+0 1.902364E+0 2.924504E+0 6.818182E-9 2.431477E+0 1.903880E+0 2.924512E+0 6.969697E-9 2.431522E+0 1.905397E+0 2.924522E+0 7.121212E-9 2.431566E+0 1.906726E+0 2.924535E+0 7.272727E-9 2.431601E+0 1.907402E+0 2.924548E+0 7.424242E-9 2.431631E+0 1.908079E+0 2.924560E+0 7.575758E-9 2.431661E+0 1.908735E+0 2.924560E+0 7.727273E-9 2.431683E+0 1.909131E+0 2.924558E+0 7.878788E-9 2.431691E+0 1.909483E+0 2.924555E+0 8.030303E-9 2.431700E+0 1.909829E+0 2.924560E+0 8.181818E-9 2.431710E+0 1.910067E+0 2.924570E+0 8.333333E-9 2.431724E+0 1.910228E+0 2.924580E+0 8.484848E-9 2.431738E+0 1.910389E+0 2.924583E+0 8.636364E-9 2.431751E+0 1.910526E+0 2.924576E+0 8.787879E-9 2.431749E+0 1.910609E+0 2.924569E+0 8.939394E-9 2.431739E+0 1.910693E+0 2.924563E+0 9.090909E-9 2.431729E+0 1.910773E+0 2.924568E+0 9.242424E-9 2.431731E+0 1.910820E+0 2.924574E+0 9.393939E-9 2.431744E+0 1.910864E+0 2.924580E+0 9.545455E-9 2.431757E+0 1.910908E+0 2.924578E+0 9.696970E-9 2.431766E+0 1.910935E+0 2.924573E+0 9.848485E-9 2.431757E+0 1.910954E+0 2.924568E+0 10.000000E-9 2.431747E+0 1.910972E+0 2.924568E+0 1.015152E-8 2.431740E+0 1.910991E+0 2.924573E+0 1.030303E-8 2.431747E+0 1.911009E+0 2.924579E+0 1.045455E-8 2.431759E+0 1.911027E+0 2.924582E+0 1.060606E-8 2.431771E+0 1.911043E+0 2.924578E+0 1.075758E-8 2.431771E+0 1.911044E+0 2.924573E+0 1.090909E-8 2.431762E+0 1.911045E+0 2.924569E+0 1.106061E-8 2.431754E+0 1.911047E+0 2.924572E+0 1.121212E-8 2.431751E+0 1.911051E+0 2.924577E+0 1.136364E-8 2.431764E+0 1.911057E+0 2.924583E+0 1.151515E-8 2.431778E+0 1.911063E+0 2.924583E+0 1.166667E-8 2.431787E+0 1.911065E+0 2.924578E+0 1.181818E-8 2.431778E+0 1.911065E+0 2.924573E+0 1.196970E-8 2.431765E+0 1.911064E+0 2.924571E+0 1.212121E-8 2.431753E+0 1.911064E+0 2.924576E+0 1.227273E-8 2.431758E+0 1.911068E+0 2.924581E+0 1.242424E-8 2.431773E+0 1.911071E+0 2.924585E+0 1.257576E-8 2.431788E+0 1.911074E+0 2.924582E+0 1.272727E-8 2.431792E+0 1.911076E+0 2.924577E+0 1.287879E-8 2.431779E+0 1.911077E+0 2.924573E+0 1.303030E-8 2.431767E+0 1.911079E+0 2.924574E+0 1.318182E-8 2.431758E+0 1.911080E+0 2.924578E+0 1.333333E-8 2.431770E+0 1.911081E+0 2.924583E+0 1.348485E-8 2.431783E+0 1.911082E+0 2.924584E+0 1.363636E-8 2.431795E+0 1.911083E+0 2.924580E+0 1.378788E-8 2.431790E+0 1.911087E+0 2.924576E+0 1.393939E-8 2.431779E+0 1.911090E+0 2.924573E+0 1.409091E-8 2.431767E+0 1.911093E+0 2.924576E+0 1.424242E-8 2.431767E+0 1.911101E+0 2.924581E+0 1.439394E-8 2.431779E+0 1.911109E+0 2.924585E+0 1.454545E-8 2.431792E+0 1.911116E+0 2.924583E+0 1.469697E-8 2.431798E+0 1.911113E+0 2.924579E+0 1.484848E-8 2.431784E+0 1.911105E+0 2.924575E+0 1.500000E-8 2.431768E+0 1.911097E+0 2.924572E+0 | [Ramp] dV/dt_r 1.514E+0/5.617E-10 1.193E+0/1.006E-9 1.803E+0/3.796E-10 dV/dt_f 1.623E+0/4.941E-10 1.305E+0/9.912E-10 1.880E+0/3.106E-10 | |[End nc7sz74_data_o_inv | |====================================================================== [End]