|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ74K8X | TinyLogic UHS D-Type Flip-Flop with Preset and Clear | US-8 (K8) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz74k8x_230.ibs | [File Rev] 1.0 | [Date] 10/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ74K8X Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 ck nc7sz74_data_i 23.7m 1.295n 0.079p 2 d nc7sz74_data_i 20m 1.247n 0.081p 3 qb nc7sz74_data_o_inv 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 q nc7sz74_data_o 23.7m 1.295n 0.079p 6 clrb nc7sz74_data_i 20m 1.247n 0.081p 7 prb nc7sz74_data_i 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] nc7sz74_data_i Model_type Input Vinh=1.875 Vinl=.75 C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.091574E+0 -1.134324E+0 -1.049137E+0 -2.400000E+0 -1.024238E+0 -1.066974E+0 -9.816530E-1 -2.300000E+0 -9.569773E-1 -9.997067E-1 -9.142438E-1 -2.200000E+0 -8.898027E-1 -9.325335E-1 -8.469266E-1 -2.100000E+0 -8.227282E-1 -8.654681E-1 -7.797238E-1 -2.000000E+0 -7.557710E-1 -7.985271E-1 -7.126621E-1 -1.900000E+0 -6.889536E-1 -7.317317E-1 -6.457703E-1 -1.800000E+0 -6.223051E-1 -6.651087E-1 -5.790783E-1 -1.700000E+0 -5.558644E-1 -5.986928E-1 -5.126196E-1 -1.600000E+0 -4.896839E-1 -5.325306E-1 -4.464376E-1 -1.500000E+0 -4.238357E-1 -4.666855E-1 -3.805970E-1 -1.400000E+0 -3.584231E-1 -4.012478E-1 -3.152022E-1 -1.300000E+0 -2.936023E-1 -3.363512E-1 -2.504324E-1 -1.200000E+0 -2.296368E-1 -2.722090E-1 -1.866242E-1 -1.100000E+0 -1.669980E-1 -2.091718E-1 -1.245092E-1 -1.000000E+0 -1.067204E-1 -1.479096E-1 -6.612546E-2 -9.000000E-1 -5.162505E-2 -8.988275E-2 -2.015775E-2 -8.000000E-1 -1.192467E-2 -3.904710E-2 -7.706791E-3 -7.000000E-1 -1.991725E-3 -7.153122E-3 -4.501088E-3 -6.000000E-1 -6.910465E-4 -5.467681E-4 -1.348135E-3 -5.000000E-1 -9.515748E-5 -7.039311E-5 -1.453157E-4 -4.000000E-1 -6.136929E-6 -7.642640E-6 -5.481331E-6 -3.000000E-1 -2.797233E-7 -5.589327E-7 -1.365531E-7 -2.000000E-1 -4.357707E-8 -6.155678E-8 -4.001300E-8 -1.000000E-1 -3.113780E-8 -3.005605E-8 -3.300805E-8 0.0 -2.500160E-8 -2.302183E-8 -2.700004E-8 1.000000E-1 -1.899945E-8 -1.698889E-8 -2.100014E-8 2.000000E-1 -1.299947E-8 -1.098678E-8 -1.500026E-8 3.000000E-1 -6.999576E-9 -4.986190E-9 -9.000395E-9 4.000000E-1 -9.997187E-10 1.014269E-9 -3.000474E-9 5.000000E-1 5.000249E-9 7.014564E-9 2.999275E-9 6.000000E-1 1.100010E-8 1.301484E-8 8.999310E-9 7.000000E-1 1.700001E-8 1.901522E-8 1.499912E-8 8.000000E-1 2.299981E-8 2.501559E-8 2.099904E-8 9.000000E-1 2.899983E-8 3.101585E-8 2.699862E-8 1.000000E+0 3.499974E-8 3.701611E-8 3.299854E-8 1.100000E+0 4.099965E-8 4.301647E-8 3.899846E-8 1.200000E+0 4.699945E-8 4.901696E-8 4.499861E-8 1.300000E+0 5.299947E-8 5.501710E-8 5.099853E-8 1.400000E+0 5.899926E-8 6.101769E-8 5.699822E-8 1.500000E+0 6.499928E-8 6.701783E-8 6.299814E-8 1.600000E+0 7.099885E-8 7.301820E-8 6.899760E-8 1.700000E+0 7.699910E-8 7.901811E-8 7.499753E-8 1.800000E+0 8.299890E-8 8.501870E-8 8.099722E-8 1.900000E+0 8.899869E-8 9.101884E-8 8.699691E-8 2.000000E+0 9.499872E-8 9.701921E-8 9.299706E-8 2.100000E+0 1.009985E-7 1.030198E-7 9.899675E-8 2.200000E+0 1.069985E-7 1.090199E-7 1.049969E-7 2.300000E+0 1.129981E-7 1.150201E-7 1.109966E-7 2.400000E+0 1.189981E-7 1.210211E-7 1.169972E-7 2.500000E+0 1.249982E-7 1.270213E-7 1.229964E-7 | [POWER Clamp] 0.0 1.249982E-7 1.150201E-7 1.349963E-7 -1.000000E-1 1.309982E-7 1.210207E-7 1.409964E-7 -2.000000E-1 1.369977E-7 1.270213E-7 1.469961E-7 -3.000000E-1 1.429978E-7 1.330214E-7 1.529963E-7 -4.000000E-1 1.489973E-7 1.390216E-7 1.589955E-7 -5.000000E-1 1.549978E-7 1.450226E-7 1.649952E-7 -6.000000E-1 1.609978E-7 1.510223E-7 1.709953E-7 -7.000000E-1 1.669969E-7 1.570229E-7 1.769950E-7 -8.000000E-1 1.729970E-7 1.630226E-7 1.829952E-7 -9.000000E-1 1.789975E-7 1.690233E-7 1.889944E-7 -1.000000E+0 1.849970E-7 1.750239E-7 1.949950E-7 -1.100000E+0 1.909970E-7 1.810240E-7 2.009938E-7 -1.200000E+0 1.969966E-7 1.870242E-7 2.069935E-7 -1.300000E+0 2.029967E-7 1.930249E-7 2.129941E-7 -1.400000E+0 2.089967E-7 1.990251E-7 2.189947E-7 -1.500000E+0 2.149967E-7 2.050253E-7 2.249935E-7 -1.600000E+0 2.209967E-7 2.110259E-7 2.309932E-7 -1.700000E+0 2.269963E-7 2.170262E-7 2.369938E-7 -1.800000E+0 2.329959E-7 2.230269E-7 2.429935E-7 -1.900000E+0 2.389964E-7 2.290267E-7 2.489932E-7 -2.000000E+0 2.449951E-7 2.350279E-7 2.549938E-7 -2.100000E+0 2.509956E-7 2.410278E-7 2.609944E-7 -2.200000E+0 2.569961E-7 2.470282E-7 2.669923E-7 -2.300000E+0 2.629957E-7 2.530290E-7 2.729929E-7 -2.400000E+0 2.689962E-7 2.590299E-7 2.789935E-7 -2.500000E+0 2.749958E-7 2.650308E-7 2.849941E-7 | |[End nc7sz74_data_i | |====================================================================== | [Model] nc7sz74_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.25 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.655140E-1 1.026429E-1 2.326909E-1 -2.400000E+0 1.625400E-1 1.101894E-1 2.263800E-1 -2.300000E+0 1.582658E-1 1.108946E-1 2.190315E-1 -2.200000E+0 1.530346E-1 1.093265E-1 2.108078E-1 -2.100000E+0 1.470555E-1 1.064363E-1 2.017942E-1 -2.000000E+0 1.404627E-1 1.026337E-1 1.920447E-1 -1.900000E+0 1.333385E-1 9.814840E-2 1.818237E-1 -1.800000E+0 1.257722E-1 9.311794E-2 1.714664E-1 -1.700000E+0 1.179680E-1 8.763917E-2 1.610756E-1 -1.600000E+0 1.101214E-1 8.185408E-2 1.506668E-1 -1.500000E+0 1.022988E-1 7.596212E-2 1.402447E-1 -1.400000E+0 9.451461E-2 7.008423E-2 1.298136E-1 -1.300000E+0 8.677503E-2 6.425626E-2 1.193797E-1 -1.200000E+0 7.908622E-2 5.848907E-2 1.089535E-1 -1.100000E+0 7.145628E-2 5.278944E-2 9.855668E-2 -1.000000E+0 6.389812E-2 4.716474E-2 8.824554E-2 -9.000000E-1 5.643693E-2 4.162519E-2 7.822998E-2 -8.000000E-1 4.913235E-2 3.618637E-2 6.905016E-2 -7.000000E-1 4.216938E-2 3.087441E-2 6.024577E-2 -6.000000E-1 3.573169E-2 2.575659E-2 5.148240E-2 -5.000000E-1 2.949179E-2 2.098292E-2 4.275360E-2 -4.000000E-1 2.334768E-2 1.649857E-2 3.406643E-2 -3.000000E-1 1.730718E-2 1.215352E-2 2.543109E-2 -2.000000E-1 1.138686E-2 7.940503E-3 1.686156E-2 -1.000000E-1 5.608551E-3 3.880082E-3 8.376491E-3 0.0 5.962828E-7 5.569104E-7 6.281146E-7 1.000000E-1 -5.323602E-3 -3.622212E-3 -8.067848E-3 2.000000E-1 -1.026937E-2 -6.932426E-3 -1.564471E-2 3.000000E-1 -1.483060E-2 -9.926203E-3 -2.272084E-2 4.000000E-1 -1.900170E-2 -1.260044E-2 -2.928762E-2 5.000000E-1 -2.277791E-2 -1.495342E-2 -3.533723E-2 6.000000E-1 -2.615593E-2 -1.698584E-2 -4.086322E-2 7.000000E-1 -2.913494E-2 -1.870249E-2 -4.586121E-2 8.000000E-1 -3.171824E-2 -2.011493E-2 -5.033026E-2 9.000000E-1 -3.391574E-2 -2.124465E-2 -5.427479E-2 1.000000E+0 -3.574728E-2 -2.212566E-2 -5.770761E-2 1.100000E+0 -3.724580E-2 -2.280325E-2 -6.065358E-2 1.200000E+0 -3.845796E-2 -2.332737E-2 -6.315290E-2 1.300000E+0 -3.943971E-2 -2.374360E-2 -6.526114E-2 1.400000E+0 -4.024733E-2 -2.408723E-2 -6.704384E-2 1.500000E+0 -4.092902E-2 -2.438252E-2 -6.856698E-2 1.600000E+0 -4.152109E-2 -2.464511E-2 -6.988827E-2 1.700000E+0 -4.204873E-2 -2.488477E-2 -7.105330E-2 1.800000E+0 -4.252877E-2 -2.510769E-2 -7.209597E-2 1.900000E+0 -4.297239E-2 -2.531785E-2 -7.304102E-2 2.000000E+0 -4.338714E-2 -2.551789E-2 -7.390655E-2 2.100000E+0 -4.377830E-2 -2.570966E-2 -7.470608E-2 2.200000E+0 -4.414965E-2 -2.589445E-2 -7.544996E-2 2.300000E+0 -4.450403E-2 -2.607324E-2 -7.614624E-2 2.400000E+0 -4.484363E-2 -2.624678E-2 -7.680139E-2 2.500000E+0 -4.517018E-2 -2.641566E-2 -7.742066E-2 2.600000E+0 -4.548510E-2 -2.658064E-2 -7.800838E-2 2.700000E+0 -4.578956E-2 -2.674610E-2 -7.856819E-2 2.800000E+0 -4.608463E-2 -2.695308E-2 -7.910316E-2 2.900000E+0 -4.637353E-2 -2.760288E-2 -7.961590E-2 3.000000E+0 -4.669471E-2 -3.444958E-2 -8.010868E-2 3.100000E+0 -4.733415E-2 -7.276958E-2 -8.058511E-2 3.200000E+0 -4.892679E-2 -1.399914E-1 -8.109232E-2 3.300000E+0 -5.795273E-2 -2.184732E-1 -8.207921E-2 3.400000E+0 -1.033879E-1 -3.018534E-1 -8.460538E-2 3.500000E+0 -1.757612E-1 -3.878532E-1 -8.849119E-2 3.600000E+0 -2.571966E-1 -4.754559E-1 -9.939913E-2 3.700000E+0 -3.424683E-1 -5.641398E-1 -1.459410E-1 3.800000E+0 -4.297901E-1 -6.535927E-1 -2.206315E-1 3.900000E+0 -5.183704E-1 -7.436213E-1 -3.042538E-1 4.000000E+0 -6.078027E-1 -8.340962E-1 -3.912029E-1 4.100000E+0 -6.978428E-1 -9.249270E-1 -4.798415E-1 4.200000E+0 -7.883391E-1 -1.016048E+0 -5.694956E-1 4.300000E+0 -8.791901E-1 -1.107409E+0 -6.598251E-1 4.400000E+0 -9.703244E-1 -1.198974E+0 -7.506349E-1 4.500000E+0 -1.061690E+0 -1.290712E+0 -8.418021E-1 4.600000E+0 -1.153248E+0 -1.382600E+0 -9.332462E-1 4.700000E+0 -1.244969E+0 -1.474618E+0 -1.024910E+0 4.800000E+0 -1.336829E+0 -1.566752E+0 -1.116753E+0 4.900000E+0 -1.428809E+0 -1.658987E+0 -1.208744E+0 5.000000E+0 -1.520894E+0 -1.751313E+0 -1.300860E+0 | [Pulldown] -2.500000E+0 -1.491866E+0 -1.550160E+0 -1.434749E+0 -2.400000E+0 -1.399946E+0 -1.458128E+0 -1.342690E+0 -2.300000E+0 -1.308145E+0 -1.366218E+0 -1.250749E+0 -2.200000E+0 -1.216480E+0 -1.274447E+0 -1.158945E+0 -2.100000E+0 -1.124974E+0 -1.182836E+0 -1.067306E+0 -2.000000E+0 -1.033656E+0 -1.091412E+0 -9.758685E-1 -1.900000E+0 -9.425629E-1 -1.000208E+0 -8.846832E-1 -1.800000E+0 -8.517459E-1 -9.092647E-1 -7.938233E-1 -1.700000E+0 -7.612731E-1 -8.186395E-1 -7.034022E-1 -1.600000E+0 -6.712427E-1 -7.284076E-1 -6.136018E-1 -1.500000E+0 -5.818013E-1 -6.386749E-1 -5.247593E-1 -1.400000E+0 -4.931872E-1 -5.495956E-1 -4.375985E-1 -1.300000E+0 -4.058031E-1 -4.614063E-1 -3.541331E-1 -1.200000E+0 -3.204543E-1 -3.745034E-1 -2.807220E-1 -1.100000E+0 -2.390356E-1 -2.895792E-1 -2.193254E-1 -1.000000E+0 -1.668112E-1 -2.080751E-1 -1.626412E-1 -9.000000E-1 -1.111894E-1 -1.334762E-1 -1.172873E-1 -8.000000E-1 -7.419138E-2 -7.479057E-2 -9.876010E-2 -7.000000E-1 -6.033766E-2 -4.411546E-2 -8.585427E-2 -6.000000E-1 -5.131598E-2 -3.450583E-2 -7.289800E-2 -5.000000E-1 -4.257995E-2 -2.838816E-2 -6.068620E-2 -4.000000E-1 -3.401107E-2 -2.250926E-2 -4.874352E-2 -3.000000E-1 -2.545695E-2 -1.670944E-2 -3.671490E-2 -2.000000E-1 -1.691552E-2 -1.099810E-2 -2.457157E-2 -1.000000E-1 -8.416795E-3 -5.411978E-3 -1.232743E-2 0.0 -1.168427E-6 -1.110800E-6 -1.206796E-6 1.000000E-1 8.049941E-3 5.081192E-3 1.197895E-2 2.000000E-1 1.548901E-2 9.726137E-3 2.319198E-2 3.000000E-1 2.231881E-2 1.393983E-2 3.362770E-2 4.000000E-1 2.854303E-2 1.772878E-2 4.327729E-2 5.000000E-1 3.416599E-2 2.109987E-2 5.213261E-2 6.000000E-1 3.919216E-2 2.406025E-2 6.018526E-2 7.000000E-1 4.362549E-2 2.661745E-2 6.742491E-2 8.000000E-1 4.746864E-2 2.877966E-2 7.383693E-2 9.000000E-1 5.072281E-2 3.055714E-2 7.939992E-2 1.000000E+0 5.339072E-2 3.196609E-2 8.408630E-2 1.100000E+0 5.548748E-2 3.303628E-2 8.787450E-2 1.200000E+0 5.706034E-2 3.381836E-2 9.078295E-2 1.300000E+0 5.819930E-2 3.437952E-2 9.290939E-2 1.400000E+0 5.901733E-2 3.478639E-2 9.442370E-2 1.500000E+0 5.961668E-2 3.509116E-2 9.550828E-2 1.600000E+0 6.007224E-2 3.532920E-2 9.630866E-2 1.700000E+0 6.043314E-2 3.552301E-2 9.692361E-2 1.800000E+0 6.073045E-2 3.568672E-2 9.741586E-2 1.900000E+0 6.098386E-2 3.582934E-2 9.782476E-2 2.000000E+0 6.120606E-2 3.595675E-2 9.817536E-2 2.100000E+0 6.140546E-2 3.607290E-2 9.848397E-2 2.200000E+0 6.158780E-2 3.618052E-2 9.876155E-2 2.300000E+0 6.175707E-2 3.628153E-2 9.901564E-2 2.400000E+0 6.191615E-2 3.637735E-2 9.925161E-2 2.500000E+0 6.206715E-2 3.646900E-2 9.947332E-2 2.600000E+0 6.221167E-2 3.655733E-2 9.968367E-2 2.700000E+0 6.235093E-2 3.664394E-2 9.988489E-2 2.800000E+0 6.248591E-2 3.675261E-2 1.000787E-1 2.900000E+0 6.261742E-2 3.710053E-2 1.002666E-1 3.000000E+0 6.274622E-2 3.784255E-2 1.004498E-1 3.100000E+0 6.287597E-2 3.877076E-2 1.006293E-1 3.200000E+0 6.311496E-2 3.978401E-2 1.008062E-1 3.300000E+0 6.399629E-2 4.084432E-2 1.009815E-1 3.400000E+0 6.534157E-2 4.192937E-2 1.011562E-1 3.500000E+0 6.684704E-2 4.302429E-2 1.013422E-1 3.600000E+0 6.842109E-2 4.411800E-2 1.019677E-1 3.700000E+0 7.002618E-2 4.520071E-2 1.039057E-1 3.800000E+0 7.164260E-2 4.626268E-2 1.062840E-1 3.900000E+0 7.325749E-2 4.729334E-2 1.087667E-1 4.000000E+0 7.486075E-2 4.828029E-2 1.112740E-1 4.100000E+0 7.644337E-2 4.920803E-2 1.137753E-1 4.200000E+0 7.799631E-2 5.005579E-2 1.162546E-1 4.300000E+0 7.950969E-2 5.079345E-2 1.187015E-1 4.400000E+0 8.097186E-2 5.137289E-2 1.211080E-1 4.500000E+0 8.236801E-2 5.170459E-2 1.234667E-1 4.600000E+0 8.367808E-2 5.156869E-2 1.257700E-1 4.700000E+0 8.487278E-2 4.997135E-2 1.280087E-1 4.800000E+0 8.590500E-2 4.381449E-2 1.301710E-1 4.900000E+0 8.668703E-2 4.018514E-2 1.322405E-1 5.000000E+0 8.700576E-2 3.999695E-2 1.341922E-1 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299990E+0 2.699994E+0 1.515152E-10 2.499991E+0 2.299986E+0 2.699996E+0 3.030303E-10 2.499993E+0 2.299985E+0 2.699998E+0 4.545455E-10 2.500008E+0 2.300003E+0 2.700023E+0 6.060606E-10 2.500118E+0 2.300069E+0 2.700130E+0 7.575758E-10 2.500263E+0 2.300277E+0 2.698392E+0 9.090909E-10 2.498038E+0 2.300224E+0 2.693483E+0 1.060606E-9 2.493806E+0 2.298562E+0 2.691344E+0 1.212121E-9 2.490927E+0 2.295228E+0 2.711823E+0 1.363636E-9 2.494045E+0 2.293772E+0 2.727257E+0 1.515152E-9 2.506768E+0 2.293183E+0 2.620920E+0 1.666667E-9 2.524095E+0 2.292416E+0 2.296012E+0 1.818182E-9 2.531273E+0 2.295437E+0 1.750335E+0 1.969697E-9 2.478021E+0 2.300950E+0 1.205658E+0 2.121212E-9 2.367147E+0 2.307745E+0 8.057227E-1 2.272727E-9 2.120013E+0 2.314879E+0 6.262468E-1 2.424242E-9 1.847367E+0 2.320209E+0 5.500600E-1 2.575758E-9 1.582174E+0 2.325253E+0 5.141854E-1 2.727273E-9 1.347944E+0 2.317630E+0 4.882673E-1 2.878788E-9 1.136093E+0 2.284489E+0 4.723133E-1 3.030303E-9 9.733760E-1 2.213321E+0 4.607505E-1 3.181818E-9 8.561441E-1 2.122907E+0 4.531439E-1 3.333333E-9 7.772715E-1 2.003997E+0 4.466674E-1 3.484848E-9 7.287460E-1 1.880823E+0 4.414457E-1 3.636364E-9 6.951437E-1 1.758162E+0 4.382662E-1 3.787879E-9 6.699963E-1 1.642646E+0 4.352040E-1 3.939394E-9 6.530767E-1 1.535661E+0 4.324416E-1 4.090909E-9 6.401679E-1 1.439121E+0 4.308952E-1 4.242424E-9 6.281656E-1 1.352978E+0 4.295905E-1 4.393939E-9 6.194561E-1 1.276558E+0 4.282858E-1 4.545455E-9 6.132036E-1 1.205555E+0 4.275174E-1 4.696970E-9 6.077122E-1 1.149805E+0 4.269442E-1 4.848485E-9 6.034678E-1 1.098962E+0 4.263710E-1 5.000000E-9 6.001382E-1 1.048119E+0 4.259304E-1 5.151515E-9 5.968085E-1 1.009143E+0 4.256631E-1 5.303030E-9 5.939133E-1 9.806557E-1 4.253959E-1 5.454545E-9 5.922081E-1 9.571347E-1 4.251647E-1 5.606061E-9 5.905029E-1 9.380196E-1 4.250344E-1 5.757576E-9 5.889148E-1 9.204000E-1 4.249199E-1 5.909091E-9 5.878876E-1 9.065437E-1 4.248075E-1 6.060606E-9 5.870042E-1 8.959418E-1 4.247360E-1 6.212121E-9 5.861332E-1 8.867093E-1 4.246757E-1 6.363636E-9 5.855136E-1 8.776299E-1 4.246154E-1 6.515152E-9 5.850440E-1 8.711727E-1 4.245746E-1 6.666667E-9 5.845745E-1 8.656398E-1 4.245509E-1 6.818182E-9 5.841853E-1 8.601070E-1 4.245272E-1 6.969697E-9 5.839345E-1 8.556213E-1 4.245060E-1 7.121212E-9 5.836837E-1 8.524237E-1 4.244901E-1 7.272727E-9 5.834535E-1 8.492408E-1 4.244747E-1 7.424242E-9 5.833045E-1 8.462608E-1 4.244606E-1 7.575758E-9 5.831683E-1 8.443670E-1 4.244552E-1 7.727273E-9 5.830363E-1 8.424937E-1 4.244519E-1 7.878788E-9 5.829439E-1 8.406204E-1 4.244486E-1 8.030303E-9 5.828702E-1 8.394025E-1 4.244399E-1 8.181818E-9 5.827966E-1 8.383100E-1 4.244282E-1 8.333333E-9 5.827384E-1 8.372175E-1 4.244164E-1 8.484848E-9 5.826978E-1 8.363608E-1 4.244109E-1 8.636364E-9 5.826573E-1 8.357016E-1 4.244156E-1 8.787879E-9 5.826205E-1 8.350437E-1 4.244209E-1 8.939394E-9 5.825961E-1 8.344534E-1 4.244244E-1 9.090909E-9 5.825726E-1 8.340603E-1 4.244205E-1 9.242424E-9 5.825499E-1 8.336706E-1 4.244153E-1 9.393939E-9 5.825321E-1 8.332808E-1 4.244100E-1 9.545455E-9 5.825161E-1 8.330350E-1 4.244114E-1 9.696970E-9 5.825001E-1 8.327985E-1 4.244153E-1 9.848485E-9 5.824887E-1 8.325620E-1 4.244191E-1 10.000000E-9 5.824808E-1 8.323863E-1 4.244188E-1 1.015152E-8 5.824729E-1 8.322450E-1 4.244130E-1 1.030303E-8 5.824661E-1 8.321036E-1 4.244073E-1 1.045455E-8 5.824626E-1 8.319814E-1 4.244040E-1 1.060606E-8 5.824591E-1 8.318945E-1 4.244077E-1 1.075758E-8 5.824556E-1 8.318081E-1 4.244124E-1 1.090909E-8 5.824525E-1 8.317237E-1 4.244168E-1 1.106061E-8 5.824494E-1 8.316709E-1 4.244135E-1 1.121212E-8 5.824464E-1 8.316187E-1 4.244082E-1 1.136364E-8 5.824460E-1 8.315665E-1 4.244029E-1 1.151515E-8 5.824472E-1 8.315295E-1 4.244028E-1 1.166667E-8 5.824483E-1 8.314978E-1 4.244074E-1 1.181818E-8 5.824480E-1 8.314661E-1 4.244120E-1 1.196970E-8 5.824453E-1 8.314317E-1 4.244138E-1 1.212121E-8 5.824426E-1 8.313941E-1 4.244095E-1 1.227273E-8 5.824418E-1 8.313564E-1 4.244046E-1 1.242424E-8 5.824483E-1 8.313264E-1 4.244007E-1 1.257576E-8 5.824560E-1 8.313370E-1 4.244035E-1 1.272727E-8 5.824632E-1 8.313485E-1 4.244078E-1 1.287879E-8 5.824650E-1 8.313599E-1 4.244122E-1 1.303030E-8 5.824643E-1 8.313497E-1 4.244109E-1 1.318182E-8 5.824636E-1 8.313353E-1 4.244064E-1 1.333333E-8 5.824604E-1 8.313209E-1 4.244019E-1 1.348485E-8 5.824543E-1 8.313176E-1 4.244006E-1 1.363636E-8 5.824482E-1 8.313237E-1 4.244044E-1 1.378788E-8 5.824445E-1 8.313298E-1 4.244086E-1 1.393939E-8 5.824488E-1 8.313323E-1 4.244113E-1 1.409091E-8 5.824536E-1 8.313243E-1 4.244082E-1 1.424242E-8 5.824573E-1 8.313162E-1 4.244040E-1 1.439394E-8 5.824544E-1 8.313080E-1 4.243998E-1 1.454545E-8 5.824491E-1 8.313131E-1 4.244016E-1 1.469697E-8 5.824438E-1 8.313190E-1 4.244055E-1 1.484848E-8 5.824471E-1 8.313249E-1 4.244093E-1 1.500000E-8 5.824569E-1 8.313220E-1 4.244028E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.646761E+0 1.153226E+0 2.084257E+0 1.515152E-10 1.646760E+0 1.153224E+0 2.084258E+0 3.030303E-10 1.646761E+0 1.153223E+0 2.084260E+0 4.545455E-10 1.646773E+0 1.153226E+0 2.084280E+0 6.060606E-10 1.646829E+0 1.153244E+0 2.084343E+0 7.575758E-10 1.646768E+0 1.153233E+0 2.082836E+0 9.090909E-10 1.644899E+0 1.152808E+0 2.080319E+0 1.060606E-9 1.644342E+0 1.151314E+0 2.078120E+0 1.212121E-9 1.648200E+0 1.151287E+0 2.050189E+0 1.363636E-9 1.633894E+0 1.157151E+0 1.809479E+0 1.515152E-9 1.555101E+0 1.167443E+0 1.251821E+0 1.666667E-9 1.340510E+0 1.172520E+0 5.427068E-1 1.818182E-9 1.043795E+0 1.154273E+0 1.307414E-1 1.969697E-9 7.002586E-1 1.096402E+0 3.930483E-2 2.121212E-9 3.838039E-1 9.897237E-1 1.970339E-2 2.272727E-9 1.685963E-1 8.746628E-1 1.200543E-2 2.424242E-9 6.875241E-2 7.241214E-1 7.849071E-3 2.575758E-9 3.437460E-2 5.702489E-1 5.368602E-3 2.727273E-9 2.101974E-2 4.252977E-1 3.678076E-3 2.878788E-9 1.518699E-2 2.974357E-1 2.714551E-3 3.030303E-9 1.092829E-2 1.843181E-1 2.024721E-3 3.181818E-9 8.575714E-3 1.074394E-1 1.467546E-3 3.333333E-9 6.223141E-3 6.741160E-2 1.152761E-3 3.484848E-9 4.268786E-3 4.715843E-2 9.424604E-4 3.636364E-9 3.352932E-3 2.799886E-2 7.659674E-4 3.787879E-9 2.677679E-3 2.004484E-2 5.894745E-4 3.939394E-9 2.100376E-3 1.701224E-2 4.501771E-4 4.090909E-9 1.709629E-3 1.389461E-2 3.814730E-4 4.242424E-9 1.425960E-3 1.136638E-2 3.127689E-4 4.393939E-9 1.164932E-3 9.279976E-3 2.470035E-4 4.545455E-9 9.129824E-4 7.869982E-3 2.137876E-4 4.696970E-9 7.403137E-4 6.483989E-3 1.818528E-4 4.848485E-9 6.304635E-4 5.147771E-3 1.506123E-4 5.000000E-9 5.420770E-4 4.283978E-3 1.305235E-4 5.151515E-9 4.563350E-4 3.609066E-3 1.154194E-4 5.303030E-9 3.712464E-4 2.935364E-3 1.003290E-4 5.454545E-9 3.220956E-4 2.398825E-3 8.756379E-5 5.606061E-9 2.799145E-4 2.042048E-3 7.774531E-5 5.757576E-9 2.377334E-4 1.740549E-3 6.792682E-5 5.909091E-9 2.066350E-4 1.463277E-3 5.917879E-5 6.060606E-9 1.844227E-4 1.249342E-3 5.673879E-5 6.212121E-9 1.622105E-4 1.076005E-3 5.429879E-5 6.363636E-9 1.431752E-4 9.353030E-4 5.174627E-5 6.515152E-9 1.304437E-4 7.946012E-4 4.766236E-5 6.666667E-9 1.183173E-4 6.676346E-4 4.314392E-5 6.818182E-9 1.067898E-4 5.754039E-4 3.869021E-5 6.969697E-9 1.004198E-4 5.040800E-4 3.638769E-5 7.121212E-9 9.494823E-5 4.392444E-4 3.605331E-5 7.272727E-9 8.947665E-5 3.744087E-4 3.571894E-5 7.424242E-9 8.435520E-5 3.197063E-4 3.476800E-5 7.575758E-9 7.941818E-5 2.881628E-4 3.191785E-5 7.727273E-9 7.448115E-5 2.566193E-4 2.906770E-5 7.878788E-9 7.070207E-5 2.263851E-4 2.642229E-5 8.030303E-9 6.863019E-5 2.050928E-4 2.625403E-5 8.181818E-9 6.666223E-5 1.850594E-4 2.645825E-5 8.333333E-9 6.454577E-5 1.654509E-4 2.659534E-5 8.484848E-9 6.177683E-5 1.512117E-4 2.533951E-5 8.636364E-9 5.890888E-5 1.400075E-4 2.317627E-5 8.787879E-9 5.604094E-5 1.288034E-4 2.101303E-5 8.939394E-9 5.478302E-5 1.191308E-4 1.981549E-5 9.090909E-9 5.404756E-5 1.117141E-4 2.045075E-5 9.242424E-9 5.331211E-5 1.042975E-4 2.108602E-5 9.393939E-9 5.211269E-5 9.713121E-5 2.153654E-5 9.545455E-9 5.038944E-5 9.150264E-5 1.994084E-5 9.696970E-9 4.865621E-5 8.593175E-5 1.826460E-5 9.848485E-9 4.714942E-5 8.063687E-5 1.668210E-5 10.000000E-9 4.627951E-5 7.796158E-5 1.660525E-5 1.015152E-8 4.548980E-5 7.633362E-5 1.720142E-5 1.030303E-8 4.465937E-5 7.470278E-5 1.779243E-5 1.045455E-8 4.158963E-5 7.274467E-5 1.750302E-5 1.060606E-8 3.808559E-5 7.045642E-5 1.609788E-5 1.075758E-8 3.458155E-5 6.816816E-5 1.469274E-5 1.090909E-8 3.386974E-5 6.593602E-5 1.358953E-5 1.106061E-8 3.539675E-5 6.392231E-5 1.426556E-5 1.121212E-8 3.692376E-5 6.190861E-5 1.494159E-5 1.136364E-8 3.711157E-5 6.001066E-5 1.551666E-5 1.151515E-8 3.464226E-5 5.902055E-5 1.471780E-5 1.166667E-8 3.191787E-5 5.826666E-5 1.352911E-5 1.181818E-8 2.956766E-5 5.749231E-5 1.236961E-5 1.196970E-8 3.043968E-5 5.628784E-5 1.218068E-5 1.212121E-8 3.187299E-5 5.475457E-5 1.287974E-5 1.227273E-8 3.330630E-5 5.322131E-5 1.357879E-5 1.242424E-8 3.223585E-5 5.210872E-5 1.384777E-5 1.257576E-8 2.984664E-5 5.195756E-5 1.279200E-5 1.272727E-8 2.745742E-5 5.180639E-5 1.173623E-5 1.287879E-8 2.652252E-5 5.151062E-5 1.079921E-5 1.303030E-8 2.773179E-5 5.022719E-5 1.129889E-5 1.318182E-8 2.907157E-5 4.880471E-5 1.201460E-5 1.333333E-8 2.984508E-5 4.744497E-5 1.268313E-5 1.348485E-8 2.813043E-5 4.687807E-5 1.237259E-5 1.363636E-8 2.603827E-5 4.675933E-5 1.142424E-5 1.378788E-8 2.394611E-5 4.664059E-5 1.047590E-5 1.393939E-8 2.437861E-5 4.619550E-5 1.010123E-5 1.409091E-8 2.563035E-5 4.526971E-5 1.081533E-5 1.424242E-8 2.688210E-5 4.434392E-5 1.152942E-5 1.439394E-8 2.669510E-5 4.352962E-5 1.211725E-5 1.454545E-8 2.488368E-5 4.340021E-5 1.130647E-5 1.469697E-8 2.304133E-5 4.329649E-5 1.044064E-5 1.484848E-8 2.302511E-5 4.345328E-5 9.782621E-6 1.500000E-8 2.814486E-5 4.608269E-5 1.246256E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.824199E-1 8.312277E-1 4.244040E-1 1.515152E-10 5.824211E-1 8.312469E-1 4.243986E-1 3.030303E-10 5.824038E-1 8.312076E-1 4.243909E-1 4.545455E-10 5.823862E-1 8.311737E-1 4.243746E-1 6.060606E-10 5.823284E-1 8.311319E-1 4.242968E-1 7.575758E-10 5.823788E-1 8.310160E-1 4.259961E-1 9.090909E-10 5.843217E-1 8.312142E-1 4.275219E-1 1.060606E-9 5.853491E-1 8.324877E-1 4.257533E-1 1.212121E-9 5.832988E-1 8.343314E-1 4.500736E-1 1.363636E-9 5.852622E-1 8.325796E-1 7.524982E-1 1.515152E-9 6.256825E-1 8.295262E-1 1.516900E+0 1.666667E-9 8.026796E-1 8.259556E-1 2.094902E+0 1.818182E-9 1.197207E+0 8.237956E-1 2.414824E+0 1.969697E-9 1.752326E+0 8.309676E-1 2.582443E+0 2.121212E-9 2.111617E+0 8.634950E-1 2.644777E+0 2.272727E-9 2.254601E+0 9.453784E-1 2.666773E+0 2.424242E-9 2.345835E+0 1.113969E+0 2.677216E+0 2.575758E-9 2.407023E+0 1.424016E+0 2.684308E+0 2.727273E-9 2.443342E+0 1.758345E+0 2.688568E+0 2.878788E-9 2.460151E+0 1.986569E+0 2.691455E+0 3.030303E-9 2.472200E+0 2.125097E+0 2.693588E+0 3.181818E-9 2.479948E+0 2.164566E+0 2.695174E+0 3.333333E-9 2.484538E+0 2.188959E+0 2.696303E+0 3.484848E-9 2.488137E+0 2.204418E+0 2.697217E+0 3.636364E-9 2.490897E+0 2.220084E+0 2.697815E+0 3.787879E-9 2.493102E+0 2.235324E+0 2.698256E+0 3.939394E-9 2.494676E+0 2.248524E+0 2.698673E+0 4.090909E-9 2.495800E+0 2.259347E+0 2.699036E+0 4.242424E-9 2.496723E+0 2.267028E+0 2.699216E+0 4.393939E-9 2.497444E+0 2.272635E+0 2.699388E+0 4.545455E-9 2.497979E+0 2.277974E+0 2.699548E+0 4.696970E-9 2.498410E+0 2.283313E+0 2.699641E+0 4.848485E-9 2.498709E+0 2.286130E+0 2.699711E+0 5.000000E-9 2.499007E+0 2.288374E+0 2.699781E+0 5.151515E-9 2.499268E+0 2.290618E+0 2.699826E+0 5.303030E-9 2.499416E+0 2.292477E+0 2.699854E+0 5.454545E-9 2.499518E+0 2.293772E+0 2.699881E+0 5.606061E-9 2.499601E+0 2.294840E+0 2.699905E+0 5.757576E-9 2.499684E+0 2.295776E+0 2.699919E+0 5.909091E-9 2.499758E+0 2.296477E+0 2.699933E+0 6.060606E-9 2.499791E+0 2.297059E+0 2.699945E+0 6.212121E-9 2.499824E+0 2.297541E+0 2.699951E+0 6.363636E-9 2.499856E+0 2.297939E+0 2.699955E+0 6.515152E-9 2.499875E+0 2.298274E+0 2.699959E+0 6.666667E-9 2.499890E+0 2.298562E+0 2.699964E+0 6.818182E-9 2.499905E+0 2.298799E+0 2.699968E+0 6.969697E-9 2.499917E+0 2.298982E+0 2.699972E+0 7.121212E-9 2.499926E+0 2.299123E+0 2.699974E+0 7.272727E-9 2.499934E+0 2.299259E+0 2.699975E+0 7.424242E-9 2.499941E+0 2.299392E+0 2.699975E+0 7.575758E-9 2.499944E+0 2.299490E+0 2.699976E+0 7.727273E-9 2.499948E+0 2.299565E+0 2.699979E+0 7.878788E-9 2.499951E+0 2.299640E+0 2.699982E+0 8.030303E-9 2.499954E+0 2.299702E+0 2.699984E+0 8.181818E-9 2.499957E+0 2.299740E+0 2.699984E+0 8.333333E-9 2.499960E+0 2.299778E+0 2.699983E+0 8.484848E-9 2.499962E+0 2.299814E+0 2.699982E+0 8.636364E-9 2.499964E+0 2.299835E+0 2.699983E+0 8.787879E-9 2.499966E+0 2.299855E+0 2.699985E+0 8.939394E-9 2.499967E+0 2.299875E+0 2.699987E+0 9.090909E-9 2.499968E+0 2.299888E+0 2.699988E+0 9.242424E-9 2.499969E+0 2.299900E+0 2.699987E+0 9.393939E-9 2.499970E+0 2.299911E+0 2.699986E+0 9.545455E-9 2.499971E+0 2.299920E+0 2.699985E+0 9.696970E-9 2.499972E+0 2.299925E+0 2.699986E+0 9.848485E-9 2.499972E+0 2.299930E+0 2.699988E+0 10.000000E-9 2.499973E+0 2.299936E+0 2.699989E+0 1.015152E-8 2.499974E+0 2.299939E+0 2.699989E+0 1.030303E-8 2.499975E+0 2.299942E+0 2.699988E+0 1.045455E-8 2.499975E+0 2.299945E+0 2.699987E+0 1.060606E-8 2.499976E+0 2.299947E+0 2.699987E+0 1.075758E-8 2.499976E+0 2.299949E+0 2.699988E+0 1.090909E-8 2.499977E+0 2.299951E+0 2.699990E+0 1.106061E-8 2.499977E+0 2.299953E+0 2.699991E+0 1.121212E-8 2.499978E+0 2.299956E+0 2.699990E+0 1.136364E-8 2.499979E+0 2.299959E+0 2.699989E+0 1.151515E-8 2.499979E+0 2.299961E+0 2.699988E+0 1.166667E-8 2.499979E+0 2.299960E+0 2.699988E+0 1.181818E-8 2.499980E+0 2.299960E+0 2.699990E+0 1.196970E-8 2.499980E+0 2.299960E+0 2.699991E+0 1.212121E-8 2.499981E+0 2.299961E+0 2.699992E+0 1.227273E-8 2.499981E+0 2.299962E+0 2.699990E+0 1.242424E-8 2.499982E+0 2.299964E+0 2.699989E+0 1.257576E-8 2.499982E+0 2.299964E+0 2.699988E+0 1.272727E-8 2.499982E+0 2.299964E+0 2.699990E+0 1.287879E-8 2.499982E+0 2.299964E+0 2.699991E+0 1.303030E-8 2.499983E+0 2.299964E+0 2.699992E+0 1.318182E-8 2.499983E+0 2.299965E+0 2.699992E+0 1.333333E-8 2.499983E+0 2.299967E+0 2.699990E+0 1.348485E-8 2.499984E+0 2.299968E+0 2.699989E+0 1.363636E-8 2.499984E+0 2.299967E+0 2.699989E+0 1.378788E-8 2.499984E+0 2.299967E+0 2.699990E+0 1.393939E-8 2.499984E+0 2.299967E+0 2.699992E+0 1.409091E-8 2.499984E+0 2.299968E+0 2.699992E+0 1.424242E-8 2.499985E+0 2.299969E+0 2.699991E+0 1.439394E-8 2.499985E+0 2.299970E+0 2.699990E+0 1.454545E-8 2.499985E+0 2.299971E+0 2.699989E+0 1.469697E-8 2.499985E+0 2.299971E+0 2.699990E+0 1.484848E-8 2.499985E+0 2.299970E+0 2.699991E+0 1.500000E-8 2.499982E+0 2.299970E+0 2.699993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.128072E-5 1.521047E-5 8.403917E-6 1.515152E-10 1.110028E-5 2.427644E-5 3.130942E-6 3.030303E-10 -2.535344E-6 1.670787E-6 -3.589275E-6 4.545455E-10 -1.828986E-5 -1.977399E-5 -1.931597E-5 6.060606E-10 -8.578874E-5 -7.490866E-5 -1.119767E-4 7.575758E-10 -7.864918E-5 -2.316855E-4 1.514016E-3 9.090909E-10 1.566858E-3 -4.034193E-4 3.377395E-3 1.060606E-9 3.327045E-3 6.084216E-4 -2.904508E-3 1.212121E-9 2.498463E-3 2.545250E-3 -1.942597E-2 1.363636E-9 -8.321703E-4 3.204307E-3 -4.615454E-2 1.515152E-9 -8.817868E-3 2.749890E-3 -7.477961E-2 1.666667E-9 -2.133720E-2 2.202088E-3 -2.653279E-2 1.818182E-9 -4.137515E-2 1.307356E-3 2.349353E-1 1.969697E-9 -6.402021E-2 -6.394457E-4 6.536990E-1 2.121212E-9 -7.112611E-2 -4.334795E-3 1.087714E+0 2.272727E-9 -3.495171E-2 -9.968393E-3 1.454901E+0 2.424242E-9 9.360741E-2 -1.716163E-2 1.700555E+0 2.575758E-9 2.903306E-1 -2.672606E-2 1.854828E+0 2.727273E-9 5.296649E-1 -3.847900E-2 1.932850E+0 2.878788E-9 7.635028E-1 -5.023194E-2 1.977460E+0 3.030303E-9 9.622054E-1 -5.868661E-2 2.008880E+0 3.181818E-9 1.136876E+0 -5.306137E-2 2.028199E+0 3.333333E-9 1.273703E+0 -4.032380E-2 2.041825E+0 3.484848E-9 1.372470E+0 -2.271361E-2 2.051318E+0 3.636364E-9 1.445235E+0 2.621871E-2 2.057756E+0 3.787879E-9 1.505964E+0 9.770374E-2 2.063956E+0 3.939394E-9 1.541647E+0 1.869800E-1 2.069766E+0 4.090909E-9 1.567651E+0 2.860399E-1 2.073252E+0 4.242424E-9 1.586550E+0 3.861839E-1 2.075406E+0 4.393939E-9 1.601099E+0 4.822015E-1 2.077042E+0 4.545455E-9 1.610801E+0 5.770494E-1 2.078661E+0 4.696970E-9 1.619021E+0 6.599813E-1 2.080281E+0 4.848485E-9 1.625163E+0 7.301283E-1 2.081011E+0 5.000000E-9 1.629376E+0 8.001512E-1 2.081682E+0 5.151515E-9 1.633590E+0 8.641092E-1 2.082353E+0 5.303030E-9 1.637319E+0 9.103046E-1 2.082776E+0 5.454545E-9 1.639184E+0 9.473072E-1 2.083059E+0 5.606061E-9 1.640563E+0 9.808219E-1 2.083342E+0 5.757576E-9 1.641733E+0 1.012303E+0 2.083566E+0 5.909091E-9 1.642902E+0 1.035932E+0 2.083688E+0 6.060606E-9 1.643857E+0 1.054667E+0 2.083806E+0 6.212121E-9 1.644388E+0 1.070416E+0 2.083920E+0 6.363636E-9 1.644884E+0 1.083662E+0 2.083975E+0 6.515152E-9 1.645358E+0 1.094931E+0 2.084029E+0 6.666667E-9 1.645604E+0 1.104517E+0 2.084082E+0 6.818182E-9 1.645820E+0 1.112910E+0 2.084113E+0 6.969697E-9 1.646035E+0 1.119356E+0 2.084135E+0 7.121212E-9 1.646169E+0 1.124280E+0 2.084158E+0 7.272727E-9 1.646262E+0 1.128917E+0 2.084176E+0 7.424242E-9 1.646356E+0 1.133554E+0 2.084187E+0 7.575758E-9 1.646429E+0 1.137101E+0 2.084198E+0 7.727273E-9 1.646475E+0 1.139559E+0 2.084209E+0 7.878788E-9 1.646519E+0 1.142016E+0 2.084219E+0 8.030303E-9 1.646559E+0 1.144242E+0 2.084229E+0 8.181818E-9 1.646582E+0 1.145544E+0 2.084238E+0 8.333333E-9 1.646602E+0 1.146847E+0 2.084240E+0 8.484848E-9 1.646623E+0 1.148149E+0 2.084241E+0 8.636364E-9 1.646647E+0 1.148891E+0 2.084242E+0 8.787879E-9 1.646672E+0 1.149570E+0 2.084243E+0 8.939394E-9 1.646697E+0 1.150249E+0 2.084245E+0 9.090909E-9 1.646701E+0 1.150738E+0 2.084247E+0 9.242424E-9 1.646684E+0 1.151101E+0 2.084248E+0 9.393939E-9 1.646665E+0 1.151463E+0 2.084248E+0 9.545455E-9 1.646656E+0 1.151775E+0 2.084248E+0 9.696970E-9 1.646675E+0 1.151967E+0 2.084247E+0 9.848485E-9 1.646697E+0 1.152160E+0 2.084249E+0 10.000000E-9 1.646718E+0 1.152352E+0 2.084252E+0 1.015152E-8 1.646709E+0 1.152456E+0 2.084254E+0 1.030303E-8 1.646696E+0 1.152560E+0 2.084254E+0 1.045455E-8 1.646682E+0 1.152664E+0 2.084253E+0 1.060606E-8 1.646686E+0 1.152736E+0 2.084251E+0 1.075758E-8 1.646702E+0 1.152793E+0 2.084251E+0 1.090909E-8 1.646719E+0 1.152850E+0 2.084253E+0 1.106061E-8 1.646727E+0 1.152897E+0 2.084255E+0 1.121212E-8 1.646716E+0 1.152929E+0 2.084257E+0 1.136364E-8 1.646704E+0 1.152960E+0 2.084256E+0 1.151515E-8 1.646694E+0 1.152995E+0 2.084254E+0 1.166667E-8 1.646705E+0 1.153048E+0 2.084253E+0 1.181818E-8 1.646719E+0 1.153102E+0 2.084254E+0 1.196970E-8 1.646734E+0 1.153155E+0 2.084256E+0 1.212121E-8 1.646731E+0 1.153132E+0 2.084257E+0 1.227273E-8 1.646721E+0 1.153089E+0 2.084258E+0 1.242424E-8 1.646710E+0 1.153046E+0 2.084257E+0 1.257576E-8 1.646709E+0 1.153032E+0 2.084255E+0 1.272727E-8 1.646720E+0 1.153045E+0 2.084254E+0 1.287879E-8 1.646732E+0 1.153058E+0 2.084256E+0 1.303030E-8 1.646740E+0 1.153072E+0 2.084257E+0 1.318182E-8 1.646733E+0 1.153085E+0 2.084259E+0 1.333333E-8 1.646724E+0 1.153099E+0 2.084258E+0 1.348485E-8 1.646715E+0 1.153113E+0 2.084257E+0 1.363636E-8 1.646721E+0 1.153105E+0 2.084256E+0 1.378788E-8 1.646731E+0 1.153095E+0 2.084256E+0 1.393939E-8 1.646741E+0 1.153086E+0 2.084257E+0 1.409091E-8 1.646742E+0 1.153088E+0 2.084259E+0 1.424242E-8 1.646734E+0 1.153099E+0 2.084259E+0 1.439394E-8 1.646726E+0 1.153110E+0 2.084258E+0 1.454545E-8 1.646722E+0 1.153116E+0 2.084257E+0 1.469697E-8 1.646730E+0 1.153109E+0 2.084256E+0 1.484848E-8 1.646739E+0 1.153102E+0 2.084257E+0 1.500000E-8 1.646747E+0 1.153095E+0 2.084259E+0 | [Ramp] dV/dt_r 1.032E+0/8.110E-10 7.277E-1/1.371E-9 1.298E+0/5.225E-10 dV/dt_f 1.171E+0/7.717E-10 8.930E-1/1.500E-9 1.378E+0/3.948E-10 | |[End nc7sz74_data_o | |====================================================================== | [Model] nc7sz74_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=1.25 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.655140E-1 1.026429E-1 2.326909E-1 -2.400000E+0 1.625400E-1 1.101894E-1 2.263800E-1 -2.300000E+0 1.582658E-1 1.108946E-1 2.190315E-1 -2.200000E+0 1.530346E-1 1.093265E-1 2.108078E-1 -2.100000E+0 1.470555E-1 1.064363E-1 2.017942E-1 -2.000000E+0 1.404627E-1 1.026337E-1 1.920447E-1 -1.900000E+0 1.333385E-1 9.814840E-2 1.818237E-1 -1.800000E+0 1.257722E-1 9.311794E-2 1.714664E-1 -1.700000E+0 1.179680E-1 8.763917E-2 1.610756E-1 -1.600000E+0 1.101214E-1 8.185408E-2 1.506668E-1 -1.500000E+0 1.022988E-1 7.596212E-2 1.402447E-1 -1.400000E+0 9.451461E-2 7.008423E-2 1.298136E-1 -1.300000E+0 8.677503E-2 6.425626E-2 1.193797E-1 -1.200000E+0 7.908622E-2 5.848907E-2 1.089535E-1 -1.100000E+0 7.145628E-2 5.278944E-2 9.855668E-2 -1.000000E+0 6.389812E-2 4.716474E-2 8.824554E-2 -9.000000E-1 5.643693E-2 4.162519E-2 7.822998E-2 -8.000000E-1 4.913235E-2 3.618637E-2 6.905016E-2 -7.000000E-1 4.216938E-2 3.087441E-2 6.024577E-2 -6.000000E-1 3.573169E-2 2.575659E-2 5.148240E-2 -5.000000E-1 2.949179E-2 2.098292E-2 4.275360E-2 -4.000000E-1 2.334768E-2 1.649857E-2 3.406643E-2 -3.000000E-1 1.730718E-2 1.215352E-2 2.543109E-2 -2.000000E-1 1.138686E-2 7.940503E-3 1.686156E-2 -1.000000E-1 5.608551E-3 3.880082E-3 8.376491E-3 0.0 5.962828E-7 5.569104E-7 6.281146E-7 1.000000E-1 -5.323602E-3 -3.622212E-3 -8.067848E-3 2.000000E-1 -1.026937E-2 -6.932426E-3 -1.564471E-2 3.000000E-1 -1.483060E-2 -9.926203E-3 -2.272084E-2 4.000000E-1 -1.900170E-2 -1.260044E-2 -2.928762E-2 5.000000E-1 -2.277791E-2 -1.495342E-2 -3.533723E-2 6.000000E-1 -2.615593E-2 -1.698584E-2 -4.086322E-2 7.000000E-1 -2.913494E-2 -1.870249E-2 -4.586121E-2 8.000000E-1 -3.171824E-2 -2.011493E-2 -5.033026E-2 9.000000E-1 -3.391574E-2 -2.124465E-2 -5.427479E-2 1.000000E+0 -3.574728E-2 -2.212566E-2 -5.770761E-2 1.100000E+0 -3.724580E-2 -2.280325E-2 -6.065358E-2 1.200000E+0 -3.845796E-2 -2.332737E-2 -6.315290E-2 1.300000E+0 -3.943971E-2 -2.374360E-2 -6.526114E-2 1.400000E+0 -4.024733E-2 -2.408723E-2 -6.704384E-2 1.500000E+0 -4.092902E-2 -2.438252E-2 -6.856698E-2 1.600000E+0 -4.152109E-2 -2.464511E-2 -6.988827E-2 1.700000E+0 -4.204873E-2 -2.488477E-2 -7.105330E-2 1.800000E+0 -4.252877E-2 -2.510769E-2 -7.209597E-2 1.900000E+0 -4.297239E-2 -2.531785E-2 -7.304102E-2 2.000000E+0 -4.338714E-2 -2.551789E-2 -7.390655E-2 2.100000E+0 -4.377830E-2 -2.570966E-2 -7.470608E-2 2.200000E+0 -4.414965E-2 -2.589445E-2 -7.544996E-2 2.300000E+0 -4.450403E-2 -2.607324E-2 -7.614624E-2 2.400000E+0 -4.484363E-2 -2.624678E-2 -7.680139E-2 2.500000E+0 -4.517018E-2 -2.641566E-2 -7.742066E-2 2.600000E+0 -4.548510E-2 -2.658064E-2 -7.800838E-2 2.700000E+0 -4.578956E-2 -2.674610E-2 -7.856819E-2 2.800000E+0 -4.608463E-2 -2.695308E-2 -7.910316E-2 2.900000E+0 -4.637353E-2 -2.760288E-2 -7.961590E-2 3.000000E+0 -4.669471E-2 -3.444958E-2 -8.010868E-2 3.100000E+0 -4.733415E-2 -7.276958E-2 -8.058511E-2 3.200000E+0 -4.892679E-2 -1.399914E-1 -8.109232E-2 3.300000E+0 -5.795273E-2 -2.184732E-1 -8.207921E-2 3.400000E+0 -1.033879E-1 -3.018534E-1 -8.460538E-2 3.500000E+0 -1.757612E-1 -3.878532E-1 -8.849119E-2 3.600000E+0 -2.571966E-1 -4.754559E-1 -9.939913E-2 3.700000E+0 -3.424683E-1 -5.641398E-1 -1.459410E-1 3.800000E+0 -4.297901E-1 -6.535927E-1 -2.206315E-1 3.900000E+0 -5.183704E-1 -7.436213E-1 -3.042538E-1 4.000000E+0 -6.078027E-1 -8.340962E-1 -3.912029E-1 4.100000E+0 -6.978428E-1 -9.249270E-1 -4.798415E-1 4.200000E+0 -7.883391E-1 -1.016048E+0 -5.694956E-1 4.300000E+0 -8.791901E-1 -1.107409E+0 -6.598251E-1 4.400000E+0 -9.703244E-1 -1.198974E+0 -7.506349E-1 4.500000E+0 -1.061690E+0 -1.290712E+0 -8.418021E-1 4.600000E+0 -1.153248E+0 -1.382600E+0 -9.332462E-1 4.700000E+0 -1.244969E+0 -1.474618E+0 -1.024910E+0 4.800000E+0 -1.336829E+0 -1.566752E+0 -1.116753E+0 4.900000E+0 -1.428809E+0 -1.658987E+0 -1.208744E+0 5.000000E+0 -1.520894E+0 -1.751313E+0 -1.300860E+0 | [Pulldown] -2.500000E+0 -1.491866E+0 -1.550160E+0 -1.434749E+0 -2.400000E+0 -1.399946E+0 -1.458128E+0 -1.342690E+0 -2.300000E+0 -1.308145E+0 -1.366218E+0 -1.250749E+0 -2.200000E+0 -1.216480E+0 -1.274447E+0 -1.158945E+0 -2.100000E+0 -1.124974E+0 -1.182836E+0 -1.067306E+0 -2.000000E+0 -1.033656E+0 -1.091412E+0 -9.758685E-1 -1.900000E+0 -9.425629E-1 -1.000208E+0 -8.846832E-1 -1.800000E+0 -8.517459E-1 -9.092647E-1 -7.938233E-1 -1.700000E+0 -7.612731E-1 -8.186395E-1 -7.034022E-1 -1.600000E+0 -6.712427E-1 -7.284076E-1 -6.136018E-1 -1.500000E+0 -5.818013E-1 -6.386749E-1 -5.247593E-1 -1.400000E+0 -4.931872E-1 -5.495956E-1 -4.375985E-1 -1.300000E+0 -4.058031E-1 -4.614063E-1 -3.541331E-1 -1.200000E+0 -3.204543E-1 -3.745034E-1 -2.807220E-1 -1.100000E+0 -2.390356E-1 -2.895792E-1 -2.193254E-1 -1.000000E+0 -1.668112E-1 -2.080751E-1 -1.626412E-1 -9.000000E-1 -1.111894E-1 -1.334762E-1 -1.172873E-1 -8.000000E-1 -7.419138E-2 -7.479057E-2 -9.876010E-2 -7.000000E-1 -6.033766E-2 -4.411546E-2 -8.585427E-2 -6.000000E-1 -5.131598E-2 -3.450583E-2 -7.289800E-2 -5.000000E-1 -4.257995E-2 -2.838816E-2 -6.068620E-2 -4.000000E-1 -3.401107E-2 -2.250926E-2 -4.874352E-2 -3.000000E-1 -2.545695E-2 -1.670944E-2 -3.671490E-2 -2.000000E-1 -1.691552E-2 -1.099810E-2 -2.457157E-2 -1.000000E-1 -8.416795E-3 -5.411978E-3 -1.232743E-2 0.0 -1.168427E-6 -1.110800E-6 -1.206796E-6 1.000000E-1 8.049941E-3 5.081192E-3 1.197895E-2 2.000000E-1 1.548901E-2 9.726137E-3 2.319198E-2 3.000000E-1 2.231881E-2 1.393983E-2 3.362770E-2 4.000000E-1 2.854303E-2 1.772878E-2 4.327729E-2 5.000000E-1 3.416599E-2 2.109987E-2 5.213261E-2 6.000000E-1 3.919216E-2 2.406025E-2 6.018526E-2 7.000000E-1 4.362549E-2 2.661745E-2 6.742491E-2 8.000000E-1 4.746864E-2 2.877966E-2 7.383693E-2 9.000000E-1 5.072281E-2 3.055714E-2 7.939992E-2 1.000000E+0 5.339072E-2 3.196609E-2 8.408630E-2 1.100000E+0 5.548748E-2 3.303628E-2 8.787450E-2 1.200000E+0 5.706034E-2 3.381836E-2 9.078295E-2 1.300000E+0 5.819930E-2 3.437952E-2 9.290939E-2 1.400000E+0 5.901733E-2 3.478639E-2 9.442370E-2 1.500000E+0 5.961668E-2 3.509116E-2 9.550828E-2 1.600000E+0 6.007224E-2 3.532920E-2 9.630866E-2 1.700000E+0 6.043314E-2 3.552301E-2 9.692361E-2 1.800000E+0 6.073045E-2 3.568672E-2 9.741586E-2 1.900000E+0 6.098386E-2 3.582934E-2 9.782476E-2 2.000000E+0 6.120606E-2 3.595675E-2 9.817536E-2 2.100000E+0 6.140546E-2 3.607290E-2 9.848397E-2 2.200000E+0 6.158780E-2 3.618052E-2 9.876155E-2 2.300000E+0 6.175707E-2 3.628153E-2 9.901564E-2 2.400000E+0 6.191615E-2 3.637735E-2 9.925161E-2 2.500000E+0 6.206715E-2 3.646900E-2 9.947332E-2 2.600000E+0 6.221167E-2 3.655733E-2 9.968367E-2 2.700000E+0 6.235093E-2 3.664394E-2 9.988489E-2 2.800000E+0 6.248591E-2 3.675261E-2 1.000787E-1 2.900000E+0 6.261742E-2 3.710053E-2 1.002666E-1 3.000000E+0 6.274622E-2 3.784255E-2 1.004498E-1 3.100000E+0 6.287597E-2 3.877076E-2 1.006293E-1 3.200000E+0 6.311496E-2 3.978401E-2 1.008062E-1 3.300000E+0 6.399629E-2 4.084432E-2 1.009815E-1 3.400000E+0 6.534157E-2 4.192937E-2 1.011562E-1 3.500000E+0 6.684704E-2 4.302429E-2 1.013422E-1 3.600000E+0 6.842109E-2 4.411800E-2 1.019677E-1 3.700000E+0 7.002618E-2 4.520071E-2 1.039057E-1 3.800000E+0 7.164260E-2 4.626268E-2 1.062840E-1 3.900000E+0 7.325749E-2 4.729334E-2 1.087667E-1 4.000000E+0 7.486075E-2 4.828029E-2 1.112740E-1 4.100000E+0 7.644337E-2 4.920803E-2 1.137753E-1 4.200000E+0 7.799631E-2 5.005579E-2 1.162546E-1 4.300000E+0 7.950969E-2 5.079345E-2 1.187015E-1 4.400000E+0 8.097186E-2 5.137289E-2 1.211080E-1 4.500000E+0 8.236801E-2 5.170459E-2 1.234667E-1 4.600000E+0 8.367808E-2 5.156869E-2 1.257700E-1 4.700000E+0 8.487278E-2 4.997135E-2 1.280087E-1 4.800000E+0 8.590500E-2 4.381449E-2 1.301710E-1 4.900000E+0 8.668703E-2 4.018514E-2 1.322405E-1 5.000000E+0 8.700576E-2 3.999695E-2 1.341922E-1 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299990E+0 2.699994E+0 1.515152E-10 2.499992E+0 2.299991E+0 2.699994E+0 3.030303E-10 2.499992E+0 2.299990E+0 2.699993E+0 4.545455E-10 2.499991E+0 2.299989E+0 2.699992E+0 6.060606E-10 2.499987E+0 2.299985E+0 2.699987E+0 7.575758E-10 2.499989E+0 2.299977E+0 2.700074E+0 9.090909E-10 2.500085E+0 2.299971E+0 2.700191E+0 1.060606E-9 2.500164E+0 2.300035E+0 2.699804E+0 1.212121E-9 2.500087E+0 2.300138E+0 2.699229E+0 1.363636E-9 2.499899E+0 2.300153E+0 2.698796E+0 1.515152E-9 2.499568E+0 2.300098E+0 2.698288E+0 1.666667E-9 2.499238E+0 2.300078E+0 2.696869E+0 1.818182E-9 2.498882E+0 2.300027E+0 2.695529E+0 1.969697E-9 2.498469E+0 2.299936E+0 2.703082E+0 2.121212E-9 2.498239E+0 2.299783E+0 2.719992E+0 2.272727E-9 2.497389E+0 2.299600E+0 2.721923E+0 2.424242E-9 2.495990E+0 2.299390E+0 2.613049E+0 2.575758E-9 2.497015E+0 2.299154E+0 2.262224E+0 2.727273E-9 2.502319E+0 2.298897E+0 1.721328E+0 2.878788E-9 2.510254E+0 2.298639E+0 1.201602E+0 3.030303E-9 2.520900E+0 2.298433E+0 8.237253E-1 3.181818E-9 2.525524E+0 2.298426E+0 6.325818E-1 3.333333E-9 2.500118E+0 2.298385E+0 5.495922E-1 3.484848E-9 2.370469E+0 2.298093E+0 5.176754E-1 3.636364E-9 2.158930E+0 2.297341E+0 4.935338E-1 3.787879E-9 1.923084E+0 2.296877E+0 4.715963E-1 3.939394E-9 1.654140E+0 2.297455E+0 4.610450E-1 4.090909E-9 1.434871E+0 2.299145E+0 4.538776E-1 4.242424E-9 1.239980E+0 2.301946E+0 4.482194E-1 4.393939E-9 1.045089E+0 2.306083E+0 4.426034E-1 4.545455E-9 8.798054E-1 2.310352E+0 4.377507E-1 4.696970E-9 7.971548E-1 2.314622E+0 4.352188E-1 4.848485E-9 7.498644E-1 2.319919E+0 4.329907E-1 5.000000E-9 7.139274E-1 2.323043E+0 4.307627E-1 5.151515E-9 6.779904E-1 2.318404E+0 4.295561E-1 5.303030E-9 6.511457E-1 2.295364E+0 4.285505E-1 5.454545E-9 6.411866E-1 2.234251E+0 4.275449E-1 5.606061E-9 6.312275E-1 2.139674E+0 4.268517E-1 5.757576E-9 6.219090E-1 2.037284E+0 4.264294E-1 5.909091E-9 6.148495E-1 1.934440E+0 4.260071E-1 6.060606E-9 6.082619E-1 1.818064E+0 4.256479E-1 6.212121E-9 6.018593E-1 1.699899E+0 4.254222E-1 6.363636E-9 5.985532E-1 1.597592E+0 4.252100E-1 6.515152E-9 5.965873E-1 1.497058E+0 4.250076E-1 6.666667E-9 5.946215E-1 1.396525E+0 4.249077E-1 6.818182E-9 5.926602E-1 1.316270E+0 4.248260E-1 6.969697E-9 5.907044E-1 1.246635E+0 4.247443E-1 7.121212E-9 5.887486E-1 1.177001E+0 4.246813E-1 7.272727E-9 5.871732E-1 1.118063E+0 4.246291E-1 7.424242E-9 5.866599E-1 1.074928E+0 4.245769E-1 7.575758E-9 5.862894E-1 1.032719E+0 4.245378E-1 7.727273E-9 5.858914E-1 9.935024E-1 4.245192E-1 7.878788E-9 5.852898E-1 9.699102E-1 4.245019E-1 8.030303E-9 5.846151E-1 9.481593E-1 4.244855E-1 8.181818E-9 5.839405E-1 9.264083E-1 4.244732E-1 8.333333E-9 5.836284E-1 9.123221E-1 4.244616E-1 8.484848E-9 5.836129E-1 9.007063E-1 4.244499E-1 8.636364E-9 5.835974E-1 8.890905E-1 4.244455E-1 8.787879E-9 5.835107E-1 8.799201E-1 4.244437E-1 8.939394E-9 5.832595E-1 8.734155E-1 4.244419E-1 9.090909E-9 5.829984E-1 8.669888E-1 4.244372E-1 9.242424E-9 5.827798E-1 8.611765E-1 4.244288E-1 9.393939E-9 5.827641E-1 8.572581E-1 4.244204E-1 9.545455E-9 5.828060E-1 8.535321E-1 4.244145E-1 9.696970E-9 5.828478E-1 8.498062E-1 4.244167E-1 9.848485E-9 5.827897E-1 8.473929E-1 4.244199E-1 10.000000E-9 5.826779E-1 8.452001E-1 4.244231E-1 1.015152E-8 5.825660E-1 8.430073E-1 4.244194E-1 1.030303E-8 5.825063E-1 8.413161E-1 4.244144E-1 1.045455E-8 5.825436E-1 8.400250E-1 4.244093E-1 1.060606E-8 5.825808E-1 8.387339E-1 4.244092E-1 1.075758E-8 5.826006E-1 8.376012E-1 4.244132E-1 1.090909E-8 5.825592E-1 8.367959E-1 4.244173E-1 1.106061E-8 5.825050E-1 8.360176E-1 4.244187E-1 1.121212E-8 5.824540E-1 8.352596E-1 4.244144E-1 1.136364E-8 5.824570E-1 8.347593E-1 4.244096E-1 1.151515E-8 5.824832E-1 8.342929E-1 4.244054E-1 1.166667E-8 5.825095E-1 8.338266E-1 4.244075E-1 1.181818E-8 5.825105E-1 8.334809E-1 4.244107E-1 1.196970E-8 5.824807E-1 8.331984E-1 4.244139E-1 1.212121E-8 5.824510E-1 8.329159E-1 4.244127E-1 1.227273E-8 5.824332E-1 8.326767E-1 4.244089E-1 1.242424E-8 5.824491E-1 8.325014E-1 4.244052E-1 1.257576E-8 5.824695E-1 8.323299E-1 4.244040E-1 1.272727E-8 5.824865E-1 8.321683E-1 4.244068E-1 1.287879E-8 5.824782E-1 8.320585E-1 4.244098E-1 1.303030E-8 5.824609E-1 8.319548E-1 4.244119E-1 1.318182E-8 5.824436E-1 8.318511E-1 4.244093E-1 1.333333E-8 5.824428E-1 8.317773E-1 4.244060E-1 1.348485E-8 5.824556E-1 8.317130E-1 4.244027E-1 1.363636E-8 5.824684E-1 8.316487E-1 4.244039E-1 1.378788E-8 5.824740E-1 8.315961E-1 4.244067E-1 1.393939E-8 5.824632E-1 8.315561E-1 4.244096E-1 1.409091E-8 5.824514E-1 8.315165E-1 4.244098E-1 1.424242E-8 5.824426E-1 8.314795E-1 4.244069E-1 1.439394E-8 5.824481E-1 8.314507E-1 4.244039E-1 1.454545E-8 5.824577E-1 8.314227E-1 4.244022E-1 1.469697E-8 5.824672E-1 8.313946E-1 4.244045E-1 1.484848E-8 5.824595E-1 8.313716E-1 4.244073E-1 1.500000E-8 5.824424E-1 8.313493E-1 4.244102E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.646761E+0 1.153226E+0 2.084257E+0 1.515152E-10 1.646761E+0 1.153227E+0 2.084257E+0 3.030303E-10 1.646760E+0 1.153226E+0 2.084257E+0 4.545455E-10 1.646760E+0 1.153226E+0 2.084256E+0 6.060606E-10 1.646759E+0 1.153224E+0 2.084252E+0 7.575758E-10 1.646761E+0 1.153222E+0 2.084312E+0 9.090909E-10 1.646837E+0 1.153223E+0 2.084346E+0 1.060606E-9 1.646806E+0 1.153261E+0 2.083932E+0 1.212121E-9 1.646589E+0 1.153277E+0 2.083600E+0 1.363636E-9 1.646321E+0 1.153105E+0 2.083807E+0 1.515152E-9 1.646158E+0 1.152818E+0 2.084649E+0 1.666667E-9 1.646325E+0 1.152602E+0 2.085179E+0 1.818182E-9 1.647050E+0 1.152489E+0 2.082156E+0 1.969697E-9 1.648109E+0 1.152400E+0 2.063210E+0 2.121212E-9 1.650052E+0 1.152450E+0 1.988435E+0 2.272727E-9 1.651615E+0 1.152668E+0 1.682752E+0 2.424242E-9 1.650943E+0 1.153137E+0 1.121716E+0 2.575758E-9 1.636740E+0 1.154020E+0 4.539096E-1 2.727273E-9 1.587114E+0 1.155260E+0 1.208699E-1 2.878788E-9 1.479146E+0 1.157041E+0 3.275549E-2 3.030303E-9 1.254494E+0 1.159243E+0 1.948799E-2 3.181818E-9 9.718212E-1 1.161974E+0 1.126092E-2 3.333333E-9 6.700169E-1 1.165292E+0 7.423110E-3 3.484848E-9 3.958201E-1 1.168912E+0 5.481988E-3 3.636364E-9 2.100465E-1 1.171779E+0 4.139632E-3 3.787879E-9 7.016997E-2 1.170371E+0 2.819256E-3 3.939394E-9 3.659822E-2 1.158841E+0 1.719556E-3 4.090909E-9 2.134787E-2 1.131198E+0 1.370770E-3 4.242424E-9 1.525735E-2 1.075642E+0 1.103876E-3 4.393939E-9 1.182612E-2 9.910622E-1 8.369810E-4 4.545455E-9 8.394902E-3 8.999095E-1 6.842343E-4 4.696970E-9 5.744961E-3 7.907268E-1 5.545797E-4 4.848485E-9 4.401653E-3 6.570872E-1 4.249252E-4 5.000000E-9 3.589563E-3 5.253423E-1 3.394537E-4 5.151515E-9 2.888537E-3 3.967487E-1 2.928910E-4 5.303030E-9 2.189633E-3 2.765470E-1 2.463283E-4 5.454545E-9 1.709384E-3 1.917159E-1 2.049886E-4 5.606061E-9 1.432928E-3 1.365604E-1 1.753842E-4 5.757576E-9 1.156472E-3 8.140482E-2 1.468296E-4 5.909091E-9 9.107023E-4 3.507245E-2 1.191723E-4 6.060606E-9 7.706314E-4 2.825190E-2 1.070163E-4 6.212121E-9 6.305605E-4 2.286175E-2 9.702488E-5 6.363636E-9 4.995190E-4 1.828453E-2 8.703341E-5 6.515152E-9 4.299634E-4 1.393830E-2 7.816610E-5 6.666667E-9 3.758866E-4 1.173883E-2 6.995409E-5 6.818182E-9 3.222748E-4 9.625606E-3 6.174207E-5 6.969697E-9 2.774189E-4 7.512376E-3 5.581643E-5 7.121212E-9 2.388394E-4 6.271314E-3 5.353392E-5 7.272727E-9 2.002598E-4 5.307563E-3 5.149118E-5 7.424242E-9 1.702243E-4 4.343813E-3 4.915897E-5 7.575758E-9 1.579342E-4 3.593687E-3 4.508877E-5 7.727273E-9 1.456440E-4 3.081112E-3 4.080037E-5 7.878788E-9 1.329795E-4 2.573095E-3 3.651197E-5 8.030303E-9 1.181127E-4 2.109940E-3 3.522225E-5 8.181818E-9 1.029436E-4 1.834314E-3 3.503188E-5 8.333333E-9 8.861940E-5 1.565566E-3 3.484150E-5 8.484848E-9 8.374299E-5 1.296818E-3 3.343571E-5 8.636364E-9 8.393613E-5 1.126154E-3 3.060379E-5 8.787879E-9 8.412926E-5 9.716220E-4 2.771950E-5 8.939394E-9 8.041032E-5 8.170905E-4 2.550202E-5 9.090909E-9 7.139855E-5 7.014104E-4 2.555352E-5 9.242424E-9 6.238679E-5 6.156893E-4 2.585247E-5 9.393939E-9 5.516980E-5 5.302272E-4 2.615141E-5 9.545455E-9 5.738985E-5 4.546656E-4 2.456550E-5 9.696970E-9 5.995728E-5 4.036136E-4 2.259829E-5 9.848485E-9 6.182954E-5 3.533536E-4 2.063107E-5 10.000000E-9 5.792327E-5 3.030936E-4 1.996800E-5 1.015152E-8 5.180116E-5 2.735627E-4 2.045340E-5 1.030303E-8 4.572073E-5 2.449236E-4 2.093880E-5 1.045455E-8 4.393359E-5 2.162846E-4 2.080735E-5 1.060606E-8 4.614795E-5 1.950031E-4 1.928995E-5 1.075758E-8 4.836231E-5 1.775331E-4 1.764857E-5 1.090909E-8 4.895219E-5 1.600630E-4 1.611572E-5 1.106061E-8 4.394662E-5 1.452738E-4 1.645786E-5 1.121212E-8 3.894105E-5 1.348364E-4 1.706182E-5 1.136364E-8 3.475990E-5 1.245152E-4 1.766578E-5 1.151515E-8 3.619263E-5 1.145362E-4 1.703644E-5 1.166667E-8 3.903864E-5 1.077368E-4 1.568816E-5 1.181818E-8 4.168109E-5 1.010651E-4 1.433989E-5 1.196970E-8 4.048996E-5 9.439342E-5 1.373523E-5 1.212121E-8 3.655086E-5 8.841018E-5 1.431542E-5 1.227273E-8 3.261176E-5 8.264583E-5 1.497360E-5 1.242424E-8 3.069093E-5 7.688148E-5 1.539335E-5 1.257576E-8 3.296189E-5 7.351990E-5 1.438162E-5 1.272727E-8 3.523285E-5 7.283020E-5 1.319017E-5 1.287879E-8 3.671869E-5 7.219176E-5 1.199872E-5 1.303030E-8 3.358434E-5 7.119647E-5 1.218074E-5 1.318182E-8 2.981585E-5 6.870958E-5 1.286629E-5 1.333333E-8 2.638578E-5 6.616797E-5 1.355184E-5 1.348485E-8 2.673989E-5 6.362636E-5 1.348438E-5 1.363636E-8 2.912453E-5 6.221636E-5 1.253337E-5 1.378788E-8 3.150917E-5 6.099248E-5 1.154992E-5 1.393939E-8 3.147476E-5 5.976860E-5 1.090983E-5 1.409091E-8 2.816752E-5 5.828056E-5 1.143815E-5 1.424242E-8 2.486029E-5 5.658881E-5 1.209388E-5 1.439394E-8 2.241263E-5 5.489529E-5 1.274962E-5 1.454545E-8 2.448466E-5 5.352429E-5 1.212019E-5 1.469697E-8 2.672307E-5 5.295165E-5 1.123076E-5 1.484848E-8 2.832274E-5 5.240482E-5 1.034133E-5 1.500000E-8 2.461297E-5 5.185799E-5 1.311098E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.824199E-1 8.312277E-1 4.244040E-1 1.515152E-10 5.824199E-1 8.312273E-1 4.244041E-1 3.030303E-10 5.824199E-1 8.312276E-1 4.244041E-1 4.545455E-10 5.824204E-1 8.312282E-1 4.244047E-1 6.060606E-10 5.824232E-1 8.312297E-1 4.244071E-1 7.575758E-10 5.824243E-1 8.312348E-1 4.243623E-1 9.090909E-10 5.823642E-1 8.312293E-1 4.243266E-1 1.060606E-9 5.822658E-1 8.311714E-1 4.255161E-1 1.212121E-9 5.825774E-1 8.310776E-1 4.274616E-1 1.363636E-9 5.840440E-1 8.311022E-1 4.252228E-1 1.515152E-9 5.845686E-1 8.313500E-1 4.409541E-1 1.666667E-9 5.832314E-1 8.319607E-1 6.973153E-1 1.818182E-9 5.821798E-1 8.325814E-1 1.358494E+0 1.969697E-9 6.022635E-1 8.325056E-1 2.022027E+0 2.121212E-9 7.185403E-1 8.310001E-1 2.387984E+0 2.272727E-9 1.139479E+0 8.292330E-1 2.564724E+0 2.424242E-9 1.701246E+0 8.261408E-1 2.648482E+0 2.575758E-9 2.067960E+0 8.244205E-1 2.665065E+0 2.727273E-9 2.243896E+0 8.319094E-1 2.674636E+0 2.878788E-9 2.339656E+0 8.752608E-1 2.683346E+0 3.030303E-9 2.401037E+0 9.584337E-1 2.689919E+0 3.181818E-9 2.444347E+0 1.170852E+0 2.692130E+0 3.333333E-9 2.462121E+0 1.512621E+0 2.693730E+0 3.484848E-9 2.474135E+0 1.834631E+0 2.695105E+0 3.636364E-9 2.480356E+0 2.035633E+0 2.696480E+0 3.787879E-9 2.484483E+0 2.134374E+0 2.697495E+0 3.939394E-9 2.487999E+0 2.169242E+0 2.698011E+0 4.090909E-9 2.491516E+0 2.191113E+0 2.698506E+0 4.242424E-9 2.493914E+0 2.209289E+0 2.698938E+0 4.393939E-9 2.495092E+0 2.226979E+0 2.699151E+0 4.545455E-9 2.496270E+0 2.241099E+0 2.699328E+0 4.696970E-9 2.497319E+0 2.251806E+0 2.699506E+0 4.848485E-9 2.497836E+0 2.262513E+0 2.699604E+0 5.000000E-9 2.498344E+0 2.272684E+0 2.699680E+0 5.151515E-9 2.498817E+0 2.276901E+0 2.699757E+0 5.303030E-9 2.499060E+0 2.281118E+0 2.699811E+0 5.454545E-9 2.499226E+0 2.285238E+0 2.699841E+0 5.606061E-9 2.499391E+0 2.287876E+0 2.699871E+0 5.757576E-9 2.499515E+0 2.289952E+0 2.699896E+0 5.909091E-9 2.499607E+0 2.292020E+0 2.699912E+0 6.060606E-9 2.499698E+0 2.293591E+0 2.699926E+0 6.212121E-9 2.499771E+0 2.294602E+0 2.699940E+0 6.363636E-9 2.499795E+0 2.295613E+0 2.699948E+0 6.515152E-9 2.499820E+0 2.296534E+0 2.699955E+0 6.666667E-9 2.499844E+0 2.297050E+0 2.699962E+0 6.818182E-9 2.499867E+0 2.297566E+0 2.699966E+0 6.969697E-9 2.499889E+0 2.298068E+0 2.699968E+0 7.121212E-9 2.499911E+0 2.298378E+0 2.699971E+0 7.272727E-9 2.499920E+0 2.298644E+0 2.699973E+0 7.424242E-9 2.499921E+0 2.298907E+0 2.699976E+0 7.575758E-9 2.499922E+0 2.299099E+0 2.699978E+0 7.727273E-9 2.499927E+0 2.299232E+0 2.699980E+0 7.878788E-9 2.499940E+0 2.299366E+0 2.699981E+0 8.030303E-9 2.499952E+0 2.299482E+0 2.699983E+0 8.181818E-9 2.499962E+0 2.299552E+0 2.699984E+0 8.333333E-9 2.499959E+0 2.299623E+0 2.699985E+0 8.484848E-9 2.499954E+0 2.299691E+0 2.699986E+0 8.636364E-9 2.499950E+0 2.299730E+0 2.699986E+0 8.787879E-9 2.499956E+0 2.299767E+0 2.699987E+0 8.939394E-9 2.499965E+0 2.299803E+0 2.699987E+0 9.090909E-9 2.499974E+0 2.299827E+0 2.699988E+0 9.242424E-9 2.499976E+0 2.299846E+0 2.699988E+0 9.393939E-9 2.499969E+0 2.299865E+0 2.699989E+0 9.545455E-9 2.499963E+0 2.299881E+0 2.699989E+0 9.696970E-9 2.499959E+0 2.299895E+0 2.699990E+0 9.848485E-9 2.499967E+0 2.299909E+0 2.699990E+0 10.000000E-9 2.499975E+0 2.299922E+0 2.699990E+0 1.015152E-8 2.499982E+0 2.299924E+0 2.699991E+0 1.030303E-8 2.499979E+0 2.299926E+0 2.699991E+0 1.045455E-8 2.499973E+0 2.299928E+0 2.699991E+0 1.060606E-8 2.499966E+0 2.299934E+0 2.699991E+0 1.075758E-8 2.499968E+0 2.299940E+0 2.699992E+0 1.090909E-8 2.499975E+0 2.299947E+0 2.699992E+0 1.106061E-8 2.499983E+0 2.299950E+0 2.699992E+0 1.121212E-8 2.499986E+0 2.299949E+0 2.699992E+0 1.136364E-8 2.499980E+0 2.299948E+0 2.699992E+0 1.151515E-8 2.499974E+0 2.299948E+0 2.699993E+0 1.166667E-8 2.499970E+0 2.299953E+0 2.699993E+0 1.181818E-8 2.499975E+0 2.299959E+0 2.699993E+0 1.196970E-8 2.499982E+0 2.299964E+0 2.699993E+0 1.212121E-8 2.499988E+0 2.299963E+0 2.699993E+0 1.227273E-8 2.499987E+0 2.299960E+0 2.699993E+0 1.242424E-8 2.499981E+0 2.299958E+0 2.699993E+0 1.257576E-8 2.499976E+0 2.299958E+0 2.699993E+0 1.272727E-8 2.499974E+0 2.299961E+0 2.699994E+0 1.287879E-8 2.499981E+0 2.299965E+0 2.699994E+0 1.303030E-8 2.499987E+0 2.299966E+0 2.699993E+0 1.318182E-8 2.499991E+0 2.299964E+0 2.699993E+0 1.333333E-8 2.499987E+0 2.299961E+0 2.699994E+0 1.348485E-8 2.499981E+0 2.299959E+0 2.699994E+0 1.363636E-8 2.499977E+0 2.299962E+0 2.699994E+0 1.378788E-8 2.499979E+0 2.299965E+0 2.699994E+0 1.393939E-8 2.499985E+0 2.299968E+0 2.699994E+0 1.409091E-8 2.499991E+0 2.299968E+0 2.699994E+0 1.424242E-8 2.499991E+0 2.299967E+0 2.699994E+0 1.439394E-8 2.499986E+0 2.299965E+0 2.699994E+0 1.454545E-8 2.499981E+0 2.299965E+0 2.699994E+0 1.469697E-8 2.499979E+0 2.299967E+0 2.699994E+0 1.484848E-8 2.499986E+0 2.299969E+0 2.699994E+0 1.500000E-8 2.499993E+0 2.299971E+0 2.699994E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.128072E-5 1.521047E-5 8.403917E-6 1.515152E-10 1.124927E-5 1.493709E-5 8.432766E-6 3.030303E-10 1.130226E-5 1.512927E-5 8.479450E-6 4.545455E-10 1.167352E-5 1.568612E-5 9.018000E-6 6.060606E-10 1.411142E-5 1.709780E-5 1.116254E-5 7.575758E-10 1.536821E-5 2.193307E-5 -2.851730E-5 9.090909E-10 -3.412573E-5 1.850430E-5 -7.173822E-5 1.060606E-9 -1.349476E-4 -2.425264E-5 9.576965E-4 1.212121E-9 7.051364E-5 -1.079106E-4 2.919474E-3 1.363636E-9 1.361000E-3 -1.525206E-4 4.007057E-5 1.515152E-9 2.675240E-3 -9.479459E-5 -1.442354E-2 1.666667E-9 2.828790E-3 3.077709E-4 -4.076003E-2 1.818182E-9 6.203860E-4 1.037003E-3 -7.245719E-2 1.969697E-9 -7.817279E-3 1.839272E-3 -2.132262E-2 2.121212E-9 -2.060802E-2 2.315922E-3 2.037249E-1 2.272727E-9 -4.242911E-2 2.336192E-3 6.193603E-1 2.424242E-9 -6.269213E-2 1.732149E-3 1.053492E+0 2.575758E-9 -6.855790E-2 1.080889E-3 1.410153E+0 2.727273E-9 -1.525957E-2 -4.907072E-4 1.670002E+0 2.878788E-9 1.268903E-1 -4.696288E-3 1.826613E+0 3.030303E-9 3.470116E-1 -1.150063E-2 1.911127E+0 3.181818E-9 5.804543E-1 -2.002682E-2 1.976888E+0 3.333333E-9 8.030225E-1 -3.280378E-2 2.004733E+0 3.484848E-9 9.967050E-1 -4.336578E-2 2.022057E+0 3.636364E-9 1.147886E+0 -5.221036E-2 2.035544E+0 3.787879E-9 1.256591E+0 -5.295593E-2 2.048973E+0 3.939394E-9 1.362446E+0 -4.647118E-2 2.060212E+0 4.090909E-9 1.468301E+0 -3.274194E-2 2.064833E+0 4.242424E-9 1.516818E+0 5.972512E-3 2.069198E+0 4.393939E-9 1.547258E+0 6.931909E-2 2.073564E+0 4.545455E-9 1.567534E+0 1.646602E-1 2.075651E+0 4.696970E-9 1.587510E+0 2.610785E-1 2.077522E+0 4.848485E-9 1.605874E+0 3.589250E-1 2.079393E+0 5.000000E-9 1.615270E+0 4.638696E-1 2.080540E+0 5.151515E-9 1.621811E+0 5.592567E-1 2.081231E+0 5.303030E-9 1.628325E+0 6.484841E-1 2.081922E+0 5.454545E-9 1.632670E+0 7.221681E-1 2.082495E+0 5.606061E-9 1.635550E+0 7.856019E-1 2.082841E+0 5.757576E-9 1.638431E+0 8.490357E-1 2.083180E+0 5.909091E-9 1.640734E+0 9.042555E-1 2.083506E+0 6.060606E-9 1.641738E+0 9.409774E-1 2.083619E+0 6.212121E-9 1.642741E+0 9.776992E-1 2.083722E+0 6.363636E-9 1.643674E+0 1.011765E+0 2.083826E+0 6.515152E-9 1.644297E+0 1.034155E+0 2.083911E+0 6.666667E-9 1.644852E+0 1.054015E+0 2.083989E+0 6.818182E-9 1.645389E+0 1.073454E+0 2.084067E+0 6.969697E-9 1.645676E+0 1.087123E+0 2.084116E+0 7.121212E-9 1.645825E+0 1.097637E+0 2.084127E+0 7.272727E-9 1.645974E+0 1.108152E+0 2.084138E+0 7.424242E-9 1.646113E+0 1.116634E+0 2.084150E+0 7.575758E-9 1.646238E+0 1.122160E+0 2.084172E+0 7.727273E-9 1.646362E+0 1.127686E+0 2.084194E+0 7.878788E-9 1.646466E+0 1.132705E+0 2.084216E+0 8.030303E-9 1.646496E+0 1.135854E+0 2.084217E+0 8.181818E-9 1.646516E+0 1.138776E+0 2.084212E+0 8.333333E-9 1.646538E+0 1.141584E+0 2.084208E+0 8.484848E-9 1.646566E+0 1.143505E+0 2.084216E+0 8.636364E-9 1.646598E+0 1.145047E+0 2.084234E+0 8.787879E-9 1.646629E+0 1.146589E+0 2.084253E+0 8.939394E-9 1.646646E+0 1.147762E+0 2.084262E+0 9.090909E-9 1.646649E+0 1.148577E+0 2.084245E+0 9.242424E-9 1.646651E+0 1.149392E+0 2.084227E+0 9.393939E-9 1.646654E+0 1.150118E+0 2.084209E+0 9.545455E-9 1.646656E+0 1.150558E+0 2.084222E+0 9.696970E-9 1.646659E+0 1.150989E+0 2.084238E+0 9.848485E-9 1.646661E+0 1.151395E+0 2.084254E+0 10.000000E-9 1.646663E+0 1.151669E+0 2.084252E+0 1.015152E-8 1.646665E+0 1.151901E+0 2.084237E+0 1.030303E-8 1.646667E+0 1.152131E+0 2.084223E+0 1.045455E-8 1.646669E+0 1.152297E+0 2.084219E+0 1.060606E-8 1.646670E+0 1.152418E+0 2.084233E+0 1.075758E-8 1.646672E+0 1.152540E+0 2.084248E+0 1.090909E-8 1.646674E+0 1.152646E+0 2.084261E+0 1.106061E-8 1.646675E+0 1.152714E+0 2.084249E+0 1.121212E-8 1.646677E+0 1.152783E+0 2.084235E+0 1.136364E-8 1.646678E+0 1.152846E+0 2.084222E+0 1.151515E-8 1.646679E+0 1.152887E+0 2.084228E+0 1.166667E-8 1.646680E+0 1.152922E+0 2.084241E+0 1.181818E-8 1.646681E+0 1.152958E+0 2.084255E+0 1.196970E-8 1.646683E+0 1.152994E+0 2.084257E+0 1.212121E-8 1.646684E+0 1.153032E+0 2.084245E+0 1.227273E-8 1.646686E+0 1.153069E+0 2.084232E+0 1.242424E-8 1.646687E+0 1.153092E+0 2.084224E+0 1.257576E-8 1.646687E+0 1.153093E+0 2.084235E+0 1.272727E-8 1.646688E+0 1.153095E+0 2.084248E+0 1.287879E-8 1.646688E+0 1.153097E+0 2.084260E+0 1.303030E-8 1.646690E+0 1.153101E+0 2.084253E+0 1.318182E-8 1.646691E+0 1.153105E+0 2.084241E+0 1.333333E-8 1.646692E+0 1.153109E+0 2.084230E+0 1.348485E-8 1.646693E+0 1.153110E+0 2.084230E+0 1.363636E-8 1.646693E+0 1.153109E+0 2.084241E+0 1.378788E-8 1.646693E+0 1.153109E+0 2.084253E+0 1.393939E-8 1.646694E+0 1.153110E+0 2.084259E+0 1.409091E-8 1.646695E+0 1.153113E+0 2.084249E+0 1.424242E-8 1.646696E+0 1.153116E+0 2.084238E+0 1.439394E-8 1.646697E+0 1.153118E+0 2.084227E+0 1.454545E-8 1.646697E+0 1.153119E+0 2.084236E+0 1.469697E-8 1.646697E+0 1.153119E+0 2.084246E+0 1.484848E-8 1.646694E+0 1.153118E+0 2.084257E+0 1.500000E-8 1.646675E+0 1.153110E+0 2.084227E+0 | [Ramp] dV/dt_r 1.031E+0/8.742E-10 7.251E-1/1.359E-9 1.295E+0/5.325E-10 dV/dt_f 1.166E+0/7.999E-10 8.924E-1/1.525E-9 1.377E+0/4.173E-10 | |[End nc7sz74_data_o_inv | |====================================================================== [End]