|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ74K8X | TinyLogic UHS D-Type Flip-Flop with Preset and Clear | US-8 (K8) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz74k8x_165.ibs | [File Rev] 1.0 | [Date] 10/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ74K8X Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 ck nc7sz74_data_i 23.7m 1.295n 0.079p 2 d nc7sz74_data_i 20m 1.247n 0.081p 3 qb nc7sz74_data_o_inv 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 q nc7sz74_data_o 23.7m 1.295n 0.079p 6 clrb nc7sz74_data_i 20m 1.247n 0.081p 7 prb nc7sz74_data_i 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] nc7sz74_data_i Model_type Input Vinh=1.55 Vinl=.45 C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.223001E-1 -6.651085E-1 -5.790036E-1 -1.700000E+0 -5.558560E-1 -5.986922E-1 -5.125209E-1 -1.600000E+0 -4.896708E-1 -5.325296E-1 -4.463142E-1 -1.500000E+0 -4.238163E-1 -4.666840E-1 -3.804495E-1 -1.400000E+0 -3.583956E-1 -4.012456E-1 -3.150316E-1 -1.300000E+0 -2.935653E-1 -3.363479E-1 -2.502401E-1 -1.200000E+0 -2.295893E-1 -2.722042E-1 -1.864118E-1 -1.100000E+0 -1.669394E-1 -2.091651E-1 -1.242775E-1 -1.000000E+0 -1.066505E-1 -1.479005E-1 -6.587260E-2 -9.000000E-1 -5.154345E-2 -8.987098E-2 -1.986562E-2 -8.000000E-1 -1.183000E-2 -3.903270E-2 -7.401187E-3 -7.000000E-1 -1.907791E-3 -7.137836E-3 -4.276729E-3 -6.000000E-1 -6.476449E-4 -5.368195E-4 -1.251260E-3 -5.000000E-1 -8.738640E-5 -6.693027E-5 -1.307634E-4 -4.000000E-1 -5.585289E-6 -7.163336E-6 -4.870716E-6 -3.000000E-1 -2.509045E-7 -5.179547E-7 -1.185647E-7 -2.000000E-1 -3.595319E-8 -5.322220E-8 -3.239323E-8 -1.000000E-1 -2.412404E-8 -2.347910E-8 -2.550703E-8 2.220446E-16 -1.800136E-8 -1.651928E-8 -1.950003E-8 1.000000E-1 -1.199945E-8 -1.048881E-8 -1.350014E-8 2.000000E-1 -5.999471E-9 -4.486772E-9 -7.500259E-9 3.000000E-1 4.240497E-13 1.513810E-9 -1.500395E-9 4.000000E-1 6.000339E-9 7.514213E-9 4.499469E-9 5.000000E-1 1.200025E-8 1.351456E-8 1.049928E-8 6.000000E-1 1.800010E-8 1.951473E-8 1.649920E-8 7.000000E-1 2.400001E-8 2.551510E-8 2.249900E-8 8.000000E-1 2.999981E-8 3.151559E-8 2.849904E-8 9.000000E-1 3.599983E-8 3.751585E-8 3.449862E-8 1.000000E+0 4.199974E-8 4.351611E-8 4.049854E-8 1.100000E+0 4.799965E-8 4.951647E-8 4.649846E-8 1.200000E+0 5.399944E-8 5.551673E-8 5.249861E-8 1.300000E+0 5.999947E-8 6.151710E-8 5.849853E-8 1.400000E+0 6.599926E-8 6.751769E-8 6.449822E-8 1.500000E+0 7.199928E-8 7.351783E-8 7.049791E-8 1.600000E+0 7.799885E-8 7.951797E-8 7.649761E-8 1.700000E+0 8.399910E-8 8.551834E-8 8.249753E-8 1.800000E+0 8.999890E-8 9.151870E-8 8.849722E-8 | [POWER Clamp] 0.0 8.999890E-8 8.251827E-8 9.749721E-8 -10.000000E-2 9.599869E-8 8.851841E-8 1.034974E-7 -2.000000E-1 1.019987E-7 9.451855E-8 1.094966E-7 -3.000000E-1 1.079985E-7 1.005191E-7 1.154967E-7 -4.000000E-1 1.139985E-7 1.065195E-7 1.214969E-7 -5.000000E-1 1.199981E-7 1.125196E-7 1.274961E-7 -6.000000E-1 1.259981E-7 1.185207E-7 1.334963E-7 -7.000000E-1 1.319982E-7 1.245208E-7 1.394964E-7 -8.000000E-1 1.379982E-7 1.305210E-7 1.454957E-7 -9.000000E-1 1.439977E-7 1.365211E-7 1.514958E-7 -10.000000E-1 1.499978E-7 1.425217E-7 1.574960E-7 -1.100000E+0 1.559973E-7 1.485219E-7 1.634957E-7 -1.200000E+0 1.619978E-7 1.545220E-7 1.694958E-7 -1.300000E+0 1.679978E-7 1.605226E-7 1.754959E-7 -1.400000E+0 1.739969E-7 1.665228E-7 1.814957E-7 -1.500000E+0 1.799970E-7 1.725229E-7 1.874953E-7 -1.600000E+0 1.859975E-7 1.785236E-7 1.934955E-7 -1.700000E+0 1.919970E-7 1.845246E-7 1.994947E-7 -1.800000E+0 1.979971E-7 1.905239E-7 2.054953E-7 | |[End nc7sz74_data_i | |====================================================================== | [Model] nc7sz74_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=.9 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.787000E-2 6.667323E-2 1.394936E-1 -1.700000E+0 9.197645E-2 6.450329E-2 1.309597E-1 -1.600000E+0 8.575704E-2 6.074843E-2 1.223603E-1 -1.500000E+0 7.947674E-2 5.639955E-2 1.137308E-1 -1.400000E+0 7.320869E-2 5.189047E-2 1.050931E-1 -1.300000E+0 6.698066E-2 4.737542E-2 9.646452E-2 -1.200000E+0 6.081129E-2 4.290274E-2 8.786233E-2 -1.100000E+0 5.471686E-2 3.849584E-2 7.930803E-2 -10.000000E-1 4.871449E-2 3.417187E-2 7.083970E-2 -9.000000E-1 4.282692E-2 2.994727E-2 6.256389E-2 -8.000000E-1 3.709238E-2 2.584136E-2 5.484164E-2 -7.000000E-1 3.159914E-2 2.187591E-2 4.758446E-2 -6.000000E-1 2.650110E-2 1.808110E-2 4.042358E-2 -5.000000E-1 2.164540E-2 1.452701E-2 3.334706E-2 -4.000000E-1 1.693306E-2 1.123186E-2 2.637017E-2 -3.000000E-1 1.237922E-2 8.115662E-3 1.951395E-2 -2.000000E-1 8.012250E-3 5.181117E-3 1.280655E-2 -10.000000E-2 3.869560E-3 2.460989E-3 6.285411E-3 0.0 4.363887E-7 4.046319E-7 4.633556E-7 1.000000E-1 -3.467444E-3 -2.121868E-3 -5.809425E-3 2.000000E-1 -6.443910E-3 -3.865248E-3 -1.093949E-2 3.000000E-1 -8.928412E-3 -5.236826E-3 -1.538252E-2 4.000000E-1 -1.092958E-2 -6.257326E-3 -1.913923E-2 5.000000E-1 -1.247275E-2 -6.969723E-3 -2.222470E-2 6.000000E-1 -1.360913E-2 -7.441836E-3 -2.467817E-2 7.000000E-1 -1.441853E-2 -7.751986E-3 -2.657296E-2 8.000000E-1 -1.499510E-2 -7.965817E-3 -2.801588E-2 9.000000E-1 -1.542241E-2 -8.125811E-3 -2.912674E-2 1.000000E+0 -1.575903E-2 -8.255565E-3 -3.001007E-2 1.100000E+0 -1.604026E-2 -8.367506E-3 -3.074090E-2 1.200000E+0 -1.628611E-2 -8.468239E-3 -3.136739E-2 1.300000E+0 -1.650796E-2 -8.561427E-3 -3.191946E-2 1.400000E+0 -1.671252E-2 -8.649215E-3 -3.241604E-2 1.500000E+0 -1.690395E-2 -8.732927E-3 -3.286960E-2 1.600000E+0 -1.708498E-2 -8.813432E-3 -3.328876E-2 1.700000E+0 -1.725749E-2 -8.891326E-3 -3.367977E-2 1.800000E+0 -1.742287E-2 -8.967040E-3 -3.404729E-2 1.900000E+0 -1.758215E-2 -9.040973E-3 -3.439490E-2 2.000000E+0 -1.773613E-2 -9.114709E-3 -3.472547E-2 2.100000E+0 -1.788558E-2 -9.205115E-3 -3.504128E-2 2.200000E+0 -1.803413E-2 -9.469247E-3 -3.534422E-2 2.300000E+0 -1.823116E-2 -1.190821E-2 -3.563613E-2 2.400000E+0 -1.884426E-2 -3.393852E-2 -3.593037E-2 2.500000E+0 -2.065688E-2 -9.157012E-2 -3.644789E-2 2.600000E+0 -3.201091E-2 -1.664199E-1 -3.830799E-2 2.700000E+0 -8.223310E-2 -2.480810E-1 -4.209334E-2 2.800000E+0 -1.563281E-1 -3.331013E-1 -4.747759E-2 2.900000E+0 -2.383840E-1 -4.200766E-1 -7.937026E-2 3.000000E+0 -3.239402E-1 -5.083166E-1 -1.498220E-1 3.100000E+0 -4.114068E-1 -5.974425E-1 -2.320142E-1 3.200000E+0 -5.000738E-1 -6.872171E-1 -3.182588E-1 3.300000E+0 -5.895517E-1 -7.774876E-1 -4.064704E-1 3.400000E+0 -6.796151E-1 -8.681492E-1 -4.958311E-1 3.500000E+0 -7.701203E-1 -9.591268E-1 -5.859416E-1 3.600000E+0 -8.609708E-1 -1.050365E+0 -6.765782E-1 | [Pulldown] -1.800000E+0 -8.510615E-1 -9.088336E-1 -7.927014E-1 -1.700000E+0 -7.604849E-1 -8.181551E-1 -7.020363E-1 -1.600000E+0 -6.703174E-1 -7.278567E-1 -6.118722E-1 -1.500000E+0 -5.806866E-1 -6.380381E-1 -5.224317E-1 -1.400000E+0 -4.917906E-1 -5.488437E-1 -4.341316E-1 -1.300000E+0 -4.039671E-1 -4.604928E-1 -3.479086E-1 -1.200000E+0 -3.178220E-1 -3.733476E-1 -2.665681E-1 -1.100000E+0 -2.346831E-1 -2.880280E-1 -1.984082E-1 -1.000000E+0 -1.580857E-1 -2.057893E-1 -1.427153E-1 -9.000000E-1 -9.732442E-2 -1.295772E-1 -9.909725E-2 -8.000000E-1 -6.058956E-2 -6.754713E-2 -8.233685E-2 -7.000000E-1 -4.811374E-2 -3.515579E-2 -7.122514E-2 -6.000000E-1 -4.056723E-2 -2.633687E-2 -6.010365E-2 -5.000000E-1 -3.336704E-2 -2.136334E-2 -4.978130E-2 -4.000000E-1 -2.640688E-2 -1.670442E-2 -3.979788E-2 -3.000000E-1 -1.955170E-2 -1.219687E-2 -2.981563E-2 -2.000000E-1 -1.282185E-2 -7.866506E-3 -1.982649E-2 -1.000000E-1 -6.277441E-3 -3.773451E-3 -9.870519E-3 2.220446E-16 -8.619159E-7 -8.113899E-7 -8.969848E-7 1.000000E-1 5.744059E-3 3.333862E-3 9.312432E-3 2.000000E-1 1.077039E-2 6.190719E-3 1.764043E-2 3.000000E-1 1.509100E-2 8.582590E-3 2.498159E-2 4.000000E-1 1.872059E-2 1.052431E-2 3.133634E-2 5.000000E-1 2.167619E-2 1.203511E-2 3.670515E-2 6.000000E-1 2.398073E-2 1.314474E-2 4.108794E-2 7.000000E-1 2.567504E-2 1.390502E-2 4.449225E-2 8.000000E-1 2.684060E-2 1.439686E-2 4.696599E-2 9.000000E-1 2.760714E-2 1.471236E-2 4.864679E-2 1.000000E+0 2.811422E-2 1.492457E-2 4.975274E-2 1.100000E+0 2.846706E-2 1.507828E-2 5.049565E-2 1.200000E+0 2.872963E-2 1.519803E-2 5.102302E-2 1.300000E+0 2.893782E-2 1.529706E-2 5.142193E-2 1.400000E+0 2.911176E-2 1.538281E-2 5.174155E-2 1.500000E+0 2.926312E-2 1.545962E-2 5.201002E-2 1.600000E+0 2.939897E-2 1.553018E-2 5.224406E-2 1.700000E+0 2.952378E-2 1.559621E-2 5.245402E-2 1.800000E+0 2.964047E-2 1.565886E-2 5.264658E-2 1.900000E+0 2.975105E-2 1.571896E-2 5.282620E-2 2.000000E+0 2.985691E-2 1.577744E-2 5.299596E-2 2.100000E+0 2.995907E-2 1.584409E-2 5.315807E-2 2.200000E+0 3.005828E-2 1.602714E-2 5.331412E-2 2.300000E+0 3.015534E-2 1.645851E-2 5.346533E-2 2.400000E+0 3.026109E-2 1.703106E-2 5.361266E-2 2.500000E+0 3.057540E-2 1.767648E-2 5.375687E-2 2.600000E+0 3.134289E-2 1.836246E-2 5.389874E-2 2.700000E+0 3.231518E-2 1.906258E-2 5.404849E-2 2.800000E+0 3.337103E-2 1.975513E-2 5.455123E-2 2.900000E+0 3.446034E-2 2.041964E-2 5.598533E-2 3.000000E+0 3.555364E-2 2.103191E-2 5.771936E-2 3.100000E+0 3.662824E-2 2.155818E-2 5.951955E-2 3.200000E+0 3.766179E-2 2.194246E-2 6.131983E-2 3.300000E+0 3.862814E-2 2.206265E-2 6.308645E-2 3.400000E+0 3.949163E-2 2.142493E-2 6.479347E-2 3.500000E+0 4.019525E-2 1.777115E-2 6.641474E-2 3.600000E+0 4.062460E-2 1.718388E-2 6.791794E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799992E+0 1.649991E+0 1.949994E+0 1.515152E-10 1.799991E+0 1.649978E+0 1.949994E+0 3.030303E-10 1.799988E+0 1.649980E+0 1.949994E+0 4.545455E-10 1.799990E+0 1.649977E+0 1.949992E+0 6.060606E-10 1.800009E+0 1.649972E+0 1.950039E+0 7.575758E-10 1.800125E+0 1.650040E+0 1.950144E+0 9.090909E-10 1.800345E+0 1.650205E+0 1.949931E+0 1.060606E-9 1.799850E+0 1.650407E+0 1.945683E+0 1.212121E-9 1.797391E+0 1.650202E+0 1.944572E+0 1.363636E-9 1.795889E+0 1.649467E+0 1.944545E+0 1.515152E-9 1.795317E+0 1.648709E+0 1.952993E+0 1.666667E-9 1.794338E+0 1.647685E+0 1.966992E+0 1.818182E-9 1.795698E+0 1.646917E+0 1.979289E+0 1.969697E-9 1.799740E+0 1.646600E+0 1.968971E+0 2.121212E-9 1.805683E+0 1.646291E+0 1.876705E+0 2.272727E-9 1.811813E+0 1.646126E+0 1.726988E+0 2.424242E-9 1.817980E+0 1.645708E+0 1.506323E+0 2.575758E-9 1.824183E+0 1.645713E+0 1.278165E+0 2.727273E-9 1.830011E+0 1.646758E+0 1.066451E+0 2.878788E-9 1.830305E+0 1.648553E+0 8.789396E-1 3.030303E-9 1.810367E+0 1.650347E+0 7.300247E-1 3.181818E-9 1.767910E+0 1.652214E+0 6.133896E-1 3.333333E-9 1.712988E+0 1.654496E+0 5.603476E-1 3.484848E-9 1.631673E+0 1.656825E+0 5.156852E-1 3.636364E-9 1.544968E+0 1.659126E+0 4.753443E-1 3.787879E-9 1.456464E+0 1.661127E+0 4.568837E-1 3.939394E-9 1.368117E+0 1.663025E+0 4.453608E-1 4.090909E-9 1.282237E+0 1.665043E+0 4.349450E-1 4.242424E-9 1.201600E+0 1.667078E+0 4.276507E-1 4.393939E-9 1.127110E+0 1.669113E+0 4.222224E-1 4.545455E-9 1.061556E+0 1.668987E+0 4.176577E-1 4.696970E-9 1.000029E+0 1.668304E+0 4.131057E-1 4.848485E-9 9.393592E-1 1.667621E+0 4.097667E-1 5.000000E-9 8.913163E-1 1.663379E+0 4.075197E-1 5.151515E-9 8.488396E-1 1.652315E+0 4.052726E-1 5.303030E-9 8.064025E-1 1.634577E+0 4.032774E-1 5.454545E-9 7.702614E-1 1.614903E+0 4.021432E-1 5.606061E-9 7.442482E-1 1.595126E+0 4.010090E-1 5.757576E-9 7.233702E-1 1.569928E+0 3.999402E-1 5.909091E-9 7.036182E-1 1.539930E+0 3.992508E-1 6.060606E-9 6.862136E-1 1.509931E+0 3.986675E-1 6.212121E-9 6.737587E-1 1.479403E+0 3.980913E-1 6.363636E-9 6.639787E-1 1.447243E+0 3.976775E-1 6.515152E-9 6.551677E-1 1.415084E+0 3.973761E-1 6.666667E-9 6.463567E-1 1.383068E+0 3.970747E-1 6.818182E-9 6.390181E-1 1.352123E+0 3.968197E-1 6.969697E-9 6.341041E-1 1.323029E+0 3.966604E-1 7.121212E-9 6.291901E-1 1.295208E+0 3.965010E-1 7.272727E-9 6.246529E-1 1.267493E+0 3.963530E-1 7.424242E-9 6.215280E-1 1.240318E+0 3.962597E-1 7.575758E-9 6.186235E-1 1.216541E+0 3.961757E-1 7.727273E-9 6.158016E-1 1.193328E+0 3.960940E-1 7.878788E-9 6.137287E-1 1.170114E+0 3.960364E-1 8.030303E-9 6.119997E-1 1.149454E+0 3.959917E-1 8.181818E-9 6.102706E-1 1.130870E+0 3.959471E-1 8.333333E-9 6.088724E-1 1.114109E+0 3.959107E-1 8.484848E-9 6.078358E-1 1.097530E+0 3.958854E-1 8.636364E-9 6.067992E-1 1.081179E+0 3.958601E-1 8.787879E-9 6.058540E-1 1.067196E+0 3.958365E-1 8.939394E-9 6.052008E-1 1.054408E+0 3.958200E-1 9.090909E-9 6.045672E-1 1.041620E+0 3.958040E-1 9.242424E-9 6.039607E-1 1.029926E+0 3.957891E-1 9.393939E-9 6.035171E-1 1.020026E+0 3.957821E-1 9.545455E-9 6.031307E-1 1.011360E+0 3.957782E-1 9.696970E-9 6.027443E-1 1.002945E+0 3.957743E-1 9.848485E-9 6.024433E-1 9.945289E-1 3.957658E-1 10.000000E-9 6.022047E-1 9.869656E-1 3.957532E-1 1.015152E-8 6.019661E-1 9.806544E-1 3.957405E-1 1.030303E-8 6.017531E-1 9.750487E-1 3.957332E-1 1.045455E-8 6.016063E-1 9.696389E-1 3.957439E-1 1.060606E-8 6.014595E-1 9.642433E-1 3.957547E-1 1.075758E-8 6.013209E-1 9.595949E-1 3.957637E-1 1.090909E-8 6.012202E-1 9.556081E-1 3.957624E-1 1.106061E-8 6.011289E-1 9.516214E-1 3.957582E-1 1.121212E-8 6.010387E-1 9.478933E-1 3.957542E-1 1.136364E-8 6.009698E-1 9.449619E-1 3.957528E-1 1.151515E-8 6.009132E-1 9.420306E-1 3.957532E-1 1.166667E-8 6.008566E-1 9.391860E-1 3.957537E-1 1.181818E-8 6.008075E-1 9.369128E-1 3.957537E-1 1.196970E-8 6.007708E-1 9.347696E-1 3.957525E-1 1.212121E-8 6.007340E-1 9.326468E-1 3.957514E-1 1.227273E-8 6.006945E-1 9.308588E-1 3.957505E-1 1.242424E-8 6.006448E-1 9.292979E-1 3.957509E-1 1.257576E-8 6.005935E-1 9.277369E-1 3.957514E-1 1.272727E-8 6.005458E-1 9.263217E-1 3.957519E-1 1.287879E-8 6.005309E-1 9.251830E-1 3.957514E-1 1.303030E-8 6.005310E-1 9.240443E-1 3.957504E-1 1.318182E-8 6.005312E-1 9.229474E-1 3.957495E-1 1.333333E-8 6.005301E-1 9.220905E-1 3.957492E-1 1.348485E-8 6.005279E-1 9.212614E-1 3.957498E-1 1.363636E-8 6.005256E-1 9.204457E-1 3.957503E-1 1.378788E-8 6.005240E-1 9.197700E-1 3.957507E-1 1.393939E-8 6.005244E-1 9.191648E-1 3.957499E-1 1.409091E-8 6.005250E-1 9.185596E-1 3.957490E-1 1.424242E-8 6.005253E-1 9.180274E-1 3.957483E-1 1.439394E-8 6.005240E-1 9.175860E-1 3.957485E-1 1.454545E-8 6.005221E-1 9.171447E-1 3.957491E-1 1.469697E-8 6.005202E-1 9.167199E-1 3.957497E-1 1.484848E-8 6.005212E-1 9.163809E-1 3.957505E-1 1.500000E-8 6.005245E-1 9.160433E-1 3.957513E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.895313E-1 4.246248E-1 1.291973E+0 1.515152E-10 7.895307E-1 4.246165E-1 1.291972E+0 3.030303E-10 7.895300E-1 4.246185E-1 1.291973E+0 4.545455E-10 7.895291E-1 4.246186E-1 1.291972E+0 6.060606E-10 7.895356E-1 4.246183E-1 1.292007E+0 7.575758E-10 7.895661E-1 4.246479E-1 1.291992E+0 9.090909E-10 7.894904E-1 4.246982E-1 1.291642E+0 1.060606E-9 7.887020E-1 4.246809E-1 1.289256E+0 1.212121E-9 7.869483E-1 4.243952E-1 1.296221E+0 1.363636E-9 7.905273E-1 4.239492E-1 1.296884E+0 1.515152E-9 7.985573E-1 4.235747E-1 1.255250E+0 1.666667E-9 7.997771E-1 4.243119E-1 1.102084E+0 1.818182E-9 7.969747E-1 4.266828E-1 8.746066E-1 1.969697E-9 7.527228E-1 4.308797E-1 6.108654E-1 2.121212E-9 6.731800E-1 4.351621E-1 3.592917E-1 2.272727E-9 5.823823E-1 4.408492E-1 1.688226E-1 2.424242E-9 4.799115E-1 4.469654E-1 5.970872E-2 2.575758E-9 3.646712E-1 4.491425E-1 2.550218E-2 2.727273E-9 2.651375E-1 4.506635E-1 1.611006E-2 2.878788E-9 1.844505E-1 4.447583E-1 1.098515E-2 3.030303E-9 1.236519E-1 4.245240E-1 7.853175E-3 3.181818E-9 8.268366E-2 3.941734E-1 5.629453E-3 3.333333E-9 5.170568E-2 3.613116E-1 4.309373E-3 3.484848E-9 3.593500E-2 3.284497E-1 3.044351E-3 3.636364E-9 2.657222E-2 2.891668E-1 2.198848E-3 3.787879E-9 1.720944E-2 2.455725E-1 1.745664E-3 3.939394E-9 1.169932E-2 2.079041E-1 1.404132E-3 4.090909E-9 9.856355E-3 1.707257E-1 1.105191E-3 4.242424E-9 8.166106E-3 1.335474E-1 9.029496E-4 4.393939E-9 6.607078E-3 1.059603E-1 7.555392E-4 4.545455E-9 5.446676E-3 8.425173E-2 6.281774E-4 4.696970E-9 4.568977E-3 6.254316E-2 5.008478E-4 4.848485E-9 3.798765E-3 4.488522E-2 3.958095E-4 5.000000E-9 3.058523E-3 3.698186E-2 3.388699E-4 5.151515E-9 2.644741E-3 3.189734E-2 2.823062E-4 5.303030E-9 2.230960E-3 2.762485E-2 2.263079E-4 5.454545E-9 1.824410E-3 2.335237E-2 1.981771E-4 5.606061E-9 1.530515E-3 1.985340E-2 1.703335E-4 5.757576E-9 1.320379E-3 1.767148E-2 1.424899E-4 5.909091E-9 1.133291E-3 1.548957E-2 1.237688E-4 6.060606E-9 9.705996E-4 1.345704E-2 1.087794E-4 6.212121E-9 8.433469E-4 1.192494E-2 9.379000E-5 6.363636E-9 7.400704E-4 1.048994E-2 8.082561E-5 6.515152E-9 6.423197E-4 9.081192E-3 7.071582E-5 6.666667E-9 5.445689E-4 8.030695E-3 6.062439E-5 6.818182E-9 4.687321E-4 7.187261E-3 5.146441E-5 6.969697E-9 4.121343E-4 6.481793E-3 4.919175E-5 7.121212E-9 3.555365E-4 5.776325E-3 4.698562E-5 7.272727E-9 3.059171E-4 5.070856E-3 4.477950E-5 7.424242E-9 2.710105E-4 4.562474E-3 4.102424E-5 7.575758E-9 2.376741E-4 4.097355E-3 3.690486E-5 7.727273E-9 2.058970E-4 3.632236E-3 3.278549E-5 7.878788E-9 1.839255E-4 3.224387E-3 3.023927E-5 8.030303E-9 1.644489E-4 2.896485E-3 2.918649E-5 8.181818E-9 1.449722E-4 2.620007E-3 2.814043E-5 8.333333E-9 1.300732E-4 2.358054E-3 2.691663E-5 8.484848E-9 1.178339E-4 2.096101E-3 2.505552E-5 8.636364E-9 1.055946E-4 1.880695E-3 2.318876E-5 8.787879E-9 9.427856E-5 1.700404E-3 2.132201E-5 8.939394E-9 8.450981E-5 1.520112E-3 2.082674E-5 9.090909E-9 7.481747E-5 1.352973E-3 2.046764E-5 9.242424E-9 6.658113E-5 1.219330E-3 2.010853E-5 9.393939E-9 6.402323E-5 1.102544E-3 1.911920E-5 9.545455E-9 6.265093E-5 9.953514E-4 1.772811E-5 9.696970E-9 6.127863E-5 9.025260E-4 1.633637E-5 9.848485E-9 5.742412E-5 8.135605E-4 1.542544E-5 10.000000E-9 5.266313E-5 7.245949E-4 1.555197E-5 1.015152E-8 4.790214E-5 6.560060E-4 1.568660E-5 1.030303E-8 4.443391E-5 5.974534E-4 1.579990E-5 1.045455E-8 4.266196E-5 5.389007E-4 1.486164E-5 1.060606E-8 4.089002E-5 4.856413E-4 1.391254E-5 1.075758E-8 3.915432E-5 4.439180E-4 1.296344E-5 1.090909E-8 3.751899E-5 4.068776E-4 1.285888E-5 1.106061E-8 3.589969E-5 3.707599E-4 1.309981E-5 1.121212E-8 3.431764E-5 3.346422E-4 1.334074E-5 1.136364E-8 3.328146E-5 3.030035E-4 1.314170E-5 1.151515E-8 3.240735E-5 2.775500E-4 1.232246E-5 1.166667E-8 3.153325E-5 2.520965E-4 1.149923E-5 1.181818E-8 3.061946E-5 2.274628E-4 1.081355E-5 1.196970E-8 2.967084E-5 2.088401E-4 1.114496E-5 1.212121E-8 2.872222E-5 1.902175E-4 1.148619E-5 1.227273E-8 2.787888E-5 1.715949E-4 1.182742E-5 1.242424E-8 2.725753E-5 1.582476E-4 1.129144E-5 1.257576E-8 2.665987E-5 1.460584E-4 1.054928E-5 1.272727E-8 2.607217E-5 1.338692E-4 9.807111E-6 1.287879E-8 2.554709E-5 1.236344E-4 9.657082E-6 1.303030E-8 2.503795E-5 1.152038E-4 1.006919E-5 1.318182E-8 2.452880E-5 1.067732E-4 1.048382E-5 1.333333E-8 2.416935E-5 9.831213E-5 1.065861E-5 1.348485E-8 2.389687E-5 8.974301E-5 9.973334E-6 1.363636E-8 2.362439E-5 8.117389E-5 9.280444E-6 1.378788E-8 2.331876E-5 7.260477E-5 8.587555E-6 1.393939E-8 2.295759E-5 7.072817E-5 8.929528E-6 1.409091E-8 2.259368E-5 6.943353E-5 9.374241E-6 1.424242E-8 2.225227E-5 6.813890E-5 9.818953E-6 1.439394E-8 2.199864E-5 6.471829E-5 9.624966E-6 1.454545E-8 2.176335E-5 5.999466E-5 9.023820E-6 1.469697E-8 2.152805E-5 5.527103E-5 8.422019E-6 1.484848E-8 2.181095E-5 5.278568E-5 8.320918E-6 1.500000E-8 2.228310E-5 5.505665E-5 9.300193E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.004831E-1 9.127961E-1 3.957333E-1 1.515152E-10 6.004939E-1 9.128301E-1 3.957309E-1 3.030303E-10 6.004719E-1 9.127952E-1 3.957223E-1 4.545455E-10 6.004568E-1 9.127559E-1 3.957130E-1 6.060606E-10 6.004066E-1 9.127277E-1 3.956421E-1 7.575758E-10 6.003429E-1 9.126601E-1 3.957045E-1 9.090909E-10 6.003147E-1 9.125817E-1 3.970736E-1 1.060606E-9 6.014673E-1 9.125540E-1 3.978047E-1 1.212121E-9 6.029325E-1 9.129695E-1 3.954284E-1 1.363636E-9 6.016382E-1 9.138665E-1 3.932562E-1 1.515152E-9 5.983712E-1 9.147052E-1 3.975679E-1 1.666667E-9 5.950523E-1 9.145294E-1 4.317945E-1 1.818182E-9 5.951861E-1 9.129000E-1 6.406051E-1 1.969697E-9 5.995398E-1 9.106430E-1 1.042654E+0 2.121212E-9 6.038936E-1 9.083362E-1 1.442715E+0 2.272727E-9 6.156061E-1 9.055522E-1 1.664340E+0 2.424242E-9 6.650975E-1 9.025832E-1 1.771157E+0 2.575758E-9 8.024009E-1 8.996141E-1 1.850167E+0 2.727273E-9 1.000605E+0 8.967922E-1 1.894110E+0 2.878788E-9 1.273586E+0 8.941117E-1 1.914445E+0 3.030303E-9 1.496341E+0 8.914312E-1 1.926442E+0 3.181818E-9 1.625465E+0 8.897064E-1 1.934643E+0 3.333333E-9 1.674350E+0 8.903532E-1 1.938264E+0 3.484848E-9 1.709147E+0 8.912123E-1 1.941058E+0 3.636364E-9 1.726572E+0 8.933591E-1 1.943148E+0 3.787879E-9 1.741594E+0 9.044591E-1 1.944831E+0 3.939394E-9 1.754989E+0 9.391952E-1 1.945973E+0 4.090909E-9 1.766212E+0 1.007997E+0 1.946859E+0 4.242424E-9 1.773833E+0 1.076798E+0 1.947568E+0 4.393939E-9 1.778936E+0 1.145599E+0 1.948076E+0 4.545455E-9 1.783474E+0 1.247548E+0 1.948475E+0 4.696970E-9 1.788011E+0 1.350878E+0 1.948759E+0 4.848485E-9 1.790622E+0 1.454209E+0 1.949043E+0 5.000000E-9 1.792194E+0 1.527152E+0 1.949325E+0 5.151515E-9 1.793766E+0 1.563155E+0 1.949451E+0 5.303030E-9 1.795165E+0 1.586479E+0 1.949550E+0 5.454545E-9 1.796116E+0 1.602074E+0 1.949629E+0 5.606061E-9 1.796833E+0 1.606923E+0 1.949707E+0 5.757576E-9 1.797394E+0 1.610238E+0 1.949776E+0 5.909091E-9 1.797884E+0 1.613153E+0 1.949814E+0 6.060606E-9 1.798297E+0 1.616067E+0 1.949846E+0 6.212121E-9 1.798587E+0 1.618636E+0 1.949876E+0 6.363636E-9 1.798832E+0 1.620708E+0 1.949896E+0 6.515152E-9 1.799038E+0 1.622780E+0 1.949912E+0 6.666667E-9 1.799202E+0 1.624930E+0 1.949928E+0 6.818182E-9 1.799338E+0 1.627319E+0 1.949940E+0 6.969697E-9 1.799461E+0 1.629746E+0 1.949949E+0 7.121212E-9 1.799549E+0 1.632169E+0 1.949957E+0 7.272727E-9 1.799620E+0 1.634515E+0 1.949964E+0 7.424242E-9 1.799682E+0 1.636547E+0 1.949967E+0 7.575758E-9 1.799729E+0 1.638166E+0 1.949969E+0 7.727273E-9 1.799775E+0 1.639785E+0 1.949972E+0 7.878788E-9 1.799818E+0 1.641404E+0 1.949975E+0 8.030303E-9 1.799845E+0 1.642474E+0 1.949977E+0 8.181818E-9 1.799869E+0 1.643455E+0 1.949980E+0 8.333333E-9 1.799892E+0 1.644437E+0 1.949982E+0 8.484848E-9 1.799905E+0 1.645214E+0 1.949983E+0 8.636364E-9 1.799914E+0 1.645831E+0 1.949985E+0 8.787879E-9 1.799922E+0 1.646448E+0 1.949986E+0 8.939394E-9 1.799930E+0 1.646999E+0 1.949986E+0 9.090909E-9 1.799936E+0 1.647365E+0 1.949987E+0 9.242424E-9 1.799941E+0 1.647730E+0 1.949987E+0 9.393939E-9 1.799947E+0 1.648095E+0 1.949987E+0 9.545455E-9 1.799951E+0 1.648326E+0 1.949988E+0 9.696970E-9 1.799954E+0 1.648552E+0 1.949988E+0 9.848485E-9 1.799958E+0 1.648778E+0 1.949988E+0 10.000000E-9 1.799960E+0 1.648949E+0 1.949989E+0 1.015152E-8 1.799962E+0 1.649082E+0 1.949990E+0 1.030303E-8 1.799965E+0 1.649186E+0 1.949990E+0 1.045455E-8 1.799967E+0 1.649285E+0 1.949990E+0 1.060606E-8 1.799970E+0 1.649382E+0 1.949990E+0 1.075758E-8 1.799973E+0 1.649462E+0 1.949990E+0 1.090909E-8 1.799975E+0 1.649534E+0 1.949991E+0 1.106061E-8 1.799973E+0 1.649606E+0 1.949991E+0 1.121212E-8 1.799972E+0 1.649665E+0 1.949992E+0 1.136364E-8 1.799971E+0 1.649707E+0 1.949992E+0 1.151515E-8 1.799971E+0 1.649748E+0 1.949992E+0 1.166667E-8 1.799972E+0 1.649785E+0 1.949992E+0 1.181818E-8 1.799973E+0 1.649809E+0 1.949992E+0 1.196970E-8 1.799974E+0 1.649830E+0 1.949992E+0 1.212121E-8 1.799975E+0 1.649852E+0 1.949992E+0 1.227273E-8 1.799976E+0 1.649869E+0 1.949993E+0 1.242424E-8 1.799976E+0 1.649885E+0 1.949992E+0 1.257576E-8 1.799976E+0 1.649902E+0 1.949992E+0 1.272727E-8 1.799976E+0 1.649910E+0 1.949992E+0 1.287879E-8 1.799977E+0 1.649914E+0 1.949993E+0 1.303030E-8 1.799977E+0 1.649917E+0 1.949993E+0 1.318182E-8 1.799978E+0 1.649920E+0 1.949993E+0 1.333333E-8 1.799978E+0 1.649922E+0 1.949993E+0 1.348485E-8 1.799979E+0 1.649927E+0 1.949993E+0 1.363636E-8 1.799979E+0 1.649935E+0 1.949993E+0 1.378788E-8 1.799979E+0 1.649942E+0 1.949993E+0 1.393939E-8 1.799979E+0 1.649947E+0 1.949993E+0 1.409091E-8 1.799980E+0 1.649950E+0 1.949993E+0 1.424242E-8 1.799980E+0 1.649952E+0 1.949993E+0 1.439394E-8 1.799980E+0 1.649954E+0 1.949993E+0 1.454545E-8 1.799981E+0 1.649957E+0 1.949993E+0 1.469697E-8 1.799981E+0 1.649961E+0 1.949993E+0 1.484848E-8 1.799980E+0 1.649964E+0 1.949993E+0 1.500000E-8 1.799975E+0 1.649960E+0 1.949993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.063043E-5 1.454753E-5 7.598555E-6 1.515152E-10 1.673878E-5 3.345258E-5 4.855328E-6 3.030303E-10 4.546582E-6 2.049731E-5 -1.008340E-6 4.545455E-10 -4.597409E-6 3.359476E-7 -9.300356E-6 6.060606E-10 -5.063419E-5 -2.850124E-5 -7.868316E-5 7.575758E-10 -1.718738E-4 -9.727995E-5 -5.981919E-5 9.090909E-10 -2.929140E-4 -2.172878E-4 1.079310E-3 1.060606E-9 3.860387E-4 -3.706456E-4 2.317645E-3 1.212121E-9 1.711812E-3 -2.353642E-4 1.730931E-3 1.363636E-9 1.839375E-3 3.339944E-4 7.479652E-4 1.515152E-9 1.649627E-3 9.024575E-4 -2.400019E-3 1.666667E-9 1.363601E-3 1.382012E-3 -9.649157E-3 1.818182E-9 1.023088E-3 1.542756E-3 -2.465826E-2 1.969697E-9 6.229457E-4 1.524731E-3 -4.911150E-2 2.121212E-9 6.046412E-5 1.381272E-3 -5.865891E-2 2.272727E-9 -1.639930E-3 1.219093E-3 -4.615026E-2 2.424242E-9 -5.489320E-3 1.060969E-3 1.327974E-2 2.575758E-9 -1.092331E-2 9.368155E-4 1.417683E-1 2.727273E-9 -2.104887E-2 8.253372E-4 3.077681E-1 2.878788E-9 -3.439368E-2 7.138589E-4 4.813129E-1 3.030303E-9 -4.302783E-2 5.911799E-4 6.351854E-1 3.181818E-9 -4.108786E-2 4.585682E-4 7.652951E-1 3.333333E-9 -3.483431E-2 3.259566E-4 8.954049E-1 3.484848E-9 -2.639173E-2 1.209102E-4 1.006763E+0 3.636364E-9 -3.626941E-3 -3.923486E-4 1.075074E+0 3.787879E-9 4.305247E-2 -1.403299E-3 1.127102E+0 3.939394E-9 9.806412E-2 -3.291988E-3 1.171131E+0 4.090909E-9 1.693714E-1 -6.259515E-3 1.199834E+0 4.242424E-9 2.472619E-1 -9.501439E-3 1.221712E+0 4.393939E-9 3.191451E-1 -1.274336E-2 1.238627E+0 4.545455E-9 3.898353E-1 -1.758484E-2 1.250434E+0 4.696970E-9 4.605255E-1 -2.336573E-2 1.260481E+0 4.848485E-9 5.129147E-1 -2.914662E-2 1.267042E+0 5.000000E-9 5.587953E-1 -3.181734E-2 1.271779E+0 5.151515E-9 6.046760E-1 -2.817347E-2 1.276003E+0 5.303030E-9 6.422207E-1 -2.452960E-2 1.280207E+0 5.454545E-9 6.669008E-1 -2.080943E-2 1.282923E+0 5.606061E-9 6.881204E-1 -1.778806E-2 1.284669E+0 5.757576E-9 7.053073E-1 -1.613731E-2 1.286416E+0 5.909091E-9 7.210296E-1 -1.477550E-2 1.287844E+0 6.060606E-9 7.335808E-1 -1.341369E-2 1.288586E+0 6.212121E-9 7.432376E-1 -8.269705E-3 1.289328E+0 6.363636E-9 7.504164E-1 7.716388E-4 1.290000E+0 6.515152E-9 7.575189E-1 9.812983E-3 1.290374E+0 6.666667E-9 7.646215E-1 2.295022E-2 1.290685E+0 6.818182E-9 7.693851E-1 4.565697E-2 1.290988E+0 6.969697E-9 7.728154E-1 6.959249E-2 1.291187E+0 7.121212E-9 7.758083E-1 9.402014E-2 1.291331E+0 7.272727E-9 7.783628E-1 1.223005E-1 1.291474E+0 7.424242E-9 7.802489E-1 1.504004E-1 1.291583E+0 7.575758E-9 7.817206E-1 1.766403E-1 1.291643E+0 7.727273E-9 7.830675E-1 2.028803E-1 1.291703E+0 7.878788E-9 7.844144E-1 2.287251E-1 1.291757E+0 8.030303E-9 7.854260E-1 2.496318E-1 1.291791E+0 8.181818E-9 7.860938E-1 2.697938E-1 1.291822E+0 8.333333E-9 7.867617E-1 2.897818E-1 1.291852E+0 8.484848E-9 7.873447E-1 3.060494E-1 1.291874E+0 8.636364E-9 7.876908E-1 3.198790E-1 1.291893E+0 8.787879E-9 7.880181E-1 3.337086E-1 1.291911E+0 8.939394E-9 7.883258E-1 3.459137E-1 1.291931E+0 9.090909E-9 7.885219E-1 3.550004E-1 1.291951E+0 9.242424E-9 7.886806E-1 3.640872E-1 1.291971E+0 9.393939E-9 7.888393E-1 3.729237E-1 1.291983E+0 9.545455E-9 7.889518E-1 3.788954E-1 1.291968E+0 9.696970E-9 7.890326E-1 3.847541E-1 1.291952E+0 9.848485E-9 7.891135E-1 3.905411E-1 1.291939E+0 10.000000E-9 7.891827E-1 3.951400E-1 1.291941E+0 1.015152E-8 7.892240E-1 3.986863E-1 1.291948E+0 1.030303E-8 7.892653E-1 4.017427E-1 1.291954E+0 1.045455E-8 7.893035E-1 4.047170E-1 1.291954E+0 1.060606E-8 7.893286E-1 4.076683E-1 1.291950E+0 1.075758E-8 7.893504E-1 4.099064E-1 1.291945E+0 1.090909E-8 7.893726E-1 4.117369E-1 1.291944E+0 1.106061E-8 7.894049E-1 4.132338E-1 1.291950E+0 1.121212E-8 7.894425E-1 4.147306E-1 1.291955E+0 1.136364E-8 7.894801E-1 4.161976E-1 1.291959E+0 1.151515E-8 7.894919E-1 4.172453E-1 1.291956E+0 1.166667E-8 7.894637E-1 4.181736E-1 1.291952E+0 1.181818E-8 7.894356E-1 4.190974E-1 1.291949E+0 1.196970E-8 7.894151E-1 4.198655E-1 1.291950E+0 1.212121E-8 7.894200E-1 4.204424E-1 1.291955E+0 1.227273E-8 7.894290E-1 4.210000E-1 1.291960E+0 1.242424E-8 7.894377E-1 4.215061E-1 1.291961E+0 1.257576E-8 7.894445E-1 4.218512E-1 1.291957E+0 1.272727E-8 7.894504E-1 4.221963E-1 1.291954E+0 1.287879E-8 7.894563E-1 4.225335E-1 1.291952E+0 1.303030E-8 7.894579E-1 4.227720E-1 1.291955E+0 1.318182E-8 7.894551E-1 4.229955E-1 1.291959E+0 1.333333E-8 7.894524E-1 4.232169E-1 1.291962E+0 1.348485E-8 7.894514E-1 4.233935E-1 1.291961E+0 1.363636E-8 7.894554E-1 4.235407E-1 1.291958E+0 1.378788E-8 7.894597E-1 4.236879E-1 1.291954E+0 1.393939E-8 7.894634E-1 4.238163E-1 1.291955E+0 1.409091E-8 7.894628E-1 4.239085E-1 1.291958E+0 1.424242E-8 7.894607E-1 4.240007E-1 1.291961E+0 1.439394E-8 7.894586E-1 4.240901E-1 1.291963E+0 1.454545E-8 7.894599E-1 4.241479E-1 1.291960E+0 1.469697E-8 7.894634E-1 4.242044E-1 1.291958E+0 1.484848E-8 7.894669E-1 4.242601E-1 1.291955E+0 1.500000E-8 7.894704E-1 4.243026E-1 1.291951E+0 | [Ramp] dV/dt_r 5.001E-1/1.212E-9 2.737E-1/1.876E-9 8.111E-1/8.708E-10 dV/dt_f 7.391E-1/1.593E-9 4.509E-1/2.762E-9 9.419E-1/7.026E-10 | |[End nc7sz74_data_o | |====================================================================== | [Model] nc7sz74_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=.9 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.787000E-2 6.667323E-2 1.394936E-1 -1.700000E+0 9.197645E-2 6.450329E-2 1.309597E-1 -1.600000E+0 8.575704E-2 6.074843E-2 1.223603E-1 -1.500000E+0 7.947674E-2 5.639955E-2 1.137308E-1 -1.400000E+0 7.320869E-2 5.189047E-2 1.050931E-1 -1.300000E+0 6.698066E-2 4.737542E-2 9.646452E-2 -1.200000E+0 6.081129E-2 4.290274E-2 8.786233E-2 -1.100000E+0 5.471686E-2 3.849584E-2 7.930803E-2 -10.000000E-1 4.871449E-2 3.417187E-2 7.083970E-2 -9.000000E-1 4.282692E-2 2.994727E-2 6.256389E-2 -8.000000E-1 3.709238E-2 2.584136E-2 5.484164E-2 -7.000000E-1 3.159914E-2 2.187591E-2 4.758446E-2 -6.000000E-1 2.650110E-2 1.808110E-2 4.042358E-2 -5.000000E-1 2.164540E-2 1.452701E-2 3.334706E-2 -4.000000E-1 1.693306E-2 1.123186E-2 2.637017E-2 -3.000000E-1 1.237922E-2 8.115662E-3 1.951395E-2 -2.000000E-1 8.012250E-3 5.181117E-3 1.280655E-2 -10.000000E-2 3.869560E-3 2.460989E-3 6.285411E-3 0.0 4.363887E-7 4.046319E-7 4.633556E-7 1.000000E-1 -3.467444E-3 -2.121868E-3 -5.809425E-3 2.000000E-1 -6.443910E-3 -3.865248E-3 -1.093949E-2 3.000000E-1 -8.928412E-3 -5.236826E-3 -1.538252E-2 4.000000E-1 -1.092958E-2 -6.257326E-3 -1.913923E-2 5.000000E-1 -1.247275E-2 -6.969723E-3 -2.222470E-2 6.000000E-1 -1.360913E-2 -7.441836E-3 -2.467817E-2 7.000000E-1 -1.441853E-2 -7.751986E-3 -2.657296E-2 8.000000E-1 -1.499510E-2 -7.965817E-3 -2.801588E-2 9.000000E-1 -1.542241E-2 -8.125811E-3 -2.912674E-2 1.000000E+0 -1.575903E-2 -8.255565E-3 -3.001007E-2 1.100000E+0 -1.604026E-2 -8.367506E-3 -3.074090E-2 1.200000E+0 -1.628611E-2 -8.468239E-3 -3.136739E-2 1.300000E+0 -1.650796E-2 -8.561427E-3 -3.191946E-2 1.400000E+0 -1.671252E-2 -8.649215E-3 -3.241604E-2 1.500000E+0 -1.690395E-2 -8.732927E-3 -3.286960E-2 1.600000E+0 -1.708498E-2 -8.813432E-3 -3.328876E-2 1.700000E+0 -1.725749E-2 -8.891326E-3 -3.367977E-2 1.800000E+0 -1.742287E-2 -8.967040E-3 -3.404729E-2 1.900000E+0 -1.758215E-2 -9.040973E-3 -3.439490E-2 2.000000E+0 -1.773613E-2 -9.114709E-3 -3.472547E-2 2.100000E+0 -1.788558E-2 -9.205115E-3 -3.504128E-2 2.200000E+0 -1.803413E-2 -9.469247E-3 -3.534422E-2 2.300000E+0 -1.823116E-2 -1.190821E-2 -3.563613E-2 2.400000E+0 -1.884426E-2 -3.393852E-2 -3.593037E-2 2.500000E+0 -2.065688E-2 -9.157012E-2 -3.644789E-2 2.600000E+0 -3.201091E-2 -1.664199E-1 -3.830799E-2 2.700000E+0 -8.223310E-2 -2.480810E-1 -4.209334E-2 2.800000E+0 -1.563281E-1 -3.331013E-1 -4.747759E-2 2.900000E+0 -2.383840E-1 -4.200766E-1 -7.937026E-2 3.000000E+0 -3.239402E-1 -5.083166E-1 -1.498220E-1 3.100000E+0 -4.114068E-1 -5.974425E-1 -2.320142E-1 3.200000E+0 -5.000738E-1 -6.872171E-1 -3.182588E-1 3.300000E+0 -5.895517E-1 -7.774876E-1 -4.064704E-1 3.400000E+0 -6.796151E-1 -8.681492E-1 -4.958311E-1 3.500000E+0 -7.701203E-1 -9.591268E-1 -5.859416E-1 3.600000E+0 -8.609708E-1 -1.050365E+0 -6.765782E-1 | [Pulldown] -1.800000E+0 -8.510615E-1 -9.088336E-1 -7.927014E-1 -1.700000E+0 -7.604849E-1 -8.181551E-1 -7.020363E-1 -1.600000E+0 -6.703174E-1 -7.278567E-1 -6.118722E-1 -1.500000E+0 -5.806866E-1 -6.380381E-1 -5.224317E-1 -1.400000E+0 -4.917906E-1 -5.488437E-1 -4.341316E-1 -1.300000E+0 -4.039671E-1 -4.604928E-1 -3.479086E-1 -1.200000E+0 -3.178220E-1 -3.733476E-1 -2.665681E-1 -1.100000E+0 -2.346831E-1 -2.880280E-1 -1.984082E-1 -1.000000E+0 -1.580857E-1 -2.057893E-1 -1.427153E-1 -9.000000E-1 -9.732442E-2 -1.295772E-1 -9.909725E-2 -8.000000E-1 -6.058956E-2 -6.754713E-2 -8.233685E-2 -7.000000E-1 -4.811374E-2 -3.515579E-2 -7.122514E-2 -6.000000E-1 -4.056723E-2 -2.633687E-2 -6.010365E-2 -5.000000E-1 -3.336704E-2 -2.136334E-2 -4.978130E-2 -4.000000E-1 -2.640688E-2 -1.670442E-2 -3.979788E-2 -3.000000E-1 -1.955170E-2 -1.219687E-2 -2.981563E-2 -2.000000E-1 -1.282185E-2 -7.866506E-3 -1.982649E-2 -1.000000E-1 -6.277441E-3 -3.773451E-3 -9.870519E-3 2.220446E-16 -8.619159E-7 -8.113899E-7 -8.969848E-7 1.000000E-1 5.744059E-3 3.333862E-3 9.312432E-3 2.000000E-1 1.077039E-2 6.190719E-3 1.764043E-2 3.000000E-1 1.509100E-2 8.582590E-3 2.498159E-2 4.000000E-1 1.872059E-2 1.052431E-2 3.133634E-2 5.000000E-1 2.167619E-2 1.203511E-2 3.670515E-2 6.000000E-1 2.398073E-2 1.314474E-2 4.108794E-2 7.000000E-1 2.567504E-2 1.390502E-2 4.449225E-2 8.000000E-1 2.684060E-2 1.439686E-2 4.696599E-2 9.000000E-1 2.760714E-2 1.471236E-2 4.864679E-2 1.000000E+0 2.811422E-2 1.492457E-2 4.975274E-2 1.100000E+0 2.846706E-2 1.507828E-2 5.049565E-2 1.200000E+0 2.872963E-2 1.519803E-2 5.102302E-2 1.300000E+0 2.893782E-2 1.529706E-2 5.142193E-2 1.400000E+0 2.911176E-2 1.538281E-2 5.174155E-2 1.500000E+0 2.926312E-2 1.545962E-2 5.201002E-2 1.600000E+0 2.939897E-2 1.553018E-2 5.224406E-2 1.700000E+0 2.952378E-2 1.559621E-2 5.245402E-2 1.800000E+0 2.964047E-2 1.565886E-2 5.264658E-2 1.900000E+0 2.975105E-2 1.571896E-2 5.282620E-2 2.000000E+0 2.985691E-2 1.577744E-2 5.299596E-2 2.100000E+0 2.995907E-2 1.584409E-2 5.315807E-2 2.200000E+0 3.005828E-2 1.602714E-2 5.331412E-2 2.300000E+0 3.015534E-2 1.645851E-2 5.346533E-2 2.400000E+0 3.026109E-2 1.703106E-2 5.361266E-2 2.500000E+0 3.057540E-2 1.767648E-2 5.375687E-2 2.600000E+0 3.134289E-2 1.836246E-2 5.389874E-2 2.700000E+0 3.231518E-2 1.906258E-2 5.404849E-2 2.800000E+0 3.337103E-2 1.975513E-2 5.455123E-2 2.900000E+0 3.446034E-2 2.041964E-2 5.598533E-2 3.000000E+0 3.555364E-2 2.103191E-2 5.771936E-2 3.100000E+0 3.662824E-2 2.155818E-2 5.951955E-2 3.200000E+0 3.766179E-2 2.194246E-2 6.131983E-2 3.300000E+0 3.862814E-2 2.206265E-2 6.308645E-2 3.400000E+0 3.949163E-2 2.142493E-2 6.479347E-2 3.500000E+0 4.019525E-2 1.777115E-2 6.641474E-2 3.600000E+0 4.062460E-2 1.718388E-2 6.791794E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799992E+0 1.649991E+0 1.949994E+0 1.515152E-10 1.799993E+0 1.649992E+0 1.949994E+0 3.030303E-10 1.799992E+0 1.649991E+0 1.949994E+0 4.545455E-10 1.799992E+0 1.649990E+0 1.949994E+0 6.060606E-10 1.799989E+0 1.649989E+0 1.949989E+0 7.575758E-10 1.799983E+0 1.649984E+0 1.949991E+0 9.090909E-10 1.799978E+0 1.649980E+0 1.950061E+0 1.060606E-9 1.800020E+0 1.649976E+0 1.950113E+0 1.212121E-9 1.800086E+0 1.649989E+0 1.950062E+0 1.363636E-9 1.800082E+0 1.650022E+0 1.949996E+0 1.515152E-9 1.800058E+0 1.650053E+0 1.949875E+0 1.666667E-9 1.800038E+0 1.650066E+0 1.949642E+0 1.818182E-9 1.800020E+0 1.650070E+0 1.949192E+0 1.969697E-9 1.800013E+0 1.650063E+0 1.948784E+0 2.121212E-9 1.799988E+0 1.650056E+0 1.948686E+0 2.272727E-9 1.799916E+0 1.650046E+0 1.948635E+0 2.424242E-9 1.799762E+0 1.650034E+0 1.948163E+0 2.575758E-9 1.799508E+0 1.650023E+0 1.947353E+0 2.727273E-9 1.799256E+0 1.650020E+0 1.950114E+0 2.878788E-9 1.799053E+0 1.650024E+0 1.955969E+0 3.030303E-9 1.798961E+0 1.650029E+0 1.964861E+0 3.181818E-9 1.798881E+0 1.650025E+0 1.973313E+0 3.333333E-9 1.798807E+0 1.650002E+0 1.965346E+0 3.484848E-9 1.798761E+0 1.649977E+0 1.908613E+0 3.636364E-9 1.798648E+0 1.649949E+0 1.745909E+0 3.787879E-9 1.798149E+0 1.649902E+0 1.545138E+0 3.939394E-9 1.798027E+0 1.649815E+0 1.324463E+0 4.090909E-9 1.797954E+0 1.649700E+0 1.121139E+0 4.242424E-9 1.799361E+0 1.649584E+0 9.611253E-1 4.393939E-9 1.802368E+0 1.649469E+0 8.032416E-1 4.545455E-9 1.805946E+0 1.649391E+0 6.561117E-1 4.696970E-9 1.809866E+0 1.649314E+0 5.810490E-1 4.848485E-9 1.814238E+0 1.649237E+0 5.324099E-1 5.000000E-9 1.818692E+0 1.649202E+0 4.837707E-1 5.151515E-9 1.823022E+0 1.649189E+0 4.572402E-1 5.303030E-9 1.826145E+0 1.649177E+0 4.472527E-1 5.454545E-9 1.812382E+0 1.649158E+0 4.390498E-1 5.606061E-9 1.772286E+0 1.649127E+0 4.311347E-1 5.757576E-9 1.715274E+0 1.649092E+0 4.232196E-1 5.909091E-9 1.656688E+0 1.649054E+0 4.178576E-1 6.060606E-9 1.571692E+0 1.649016E+0 4.141515E-1 6.212121E-9 1.484801E+0 1.648935E+0 4.104455E-1 6.363636E-9 1.399895E+0 1.648794E+0 4.074216E-1 6.515152E-9 1.314989E+0 1.648652E+0 4.055961E-1 6.666667E-9 1.232361E+0 1.648447E+0 4.038515E-1 6.818182E-9 1.159361E+0 1.648118E+0 4.021849E-1 6.969697E-9 1.088258E+0 1.648196E+0 4.011519E-1 7.121212E-9 1.018246E+0 1.648579E+0 4.001917E-1 7.272727E-9 9.611602E-1 1.648963E+0 3.992315E-1 7.424242E-9 9.108233E-1 1.649479E+0 3.986440E-1 7.575758E-9 8.604864E-1 1.650688E+0 3.982112E-1 7.727273E-9 8.183837E-1 1.651898E+0 3.977784E-1 7.878788E-9 7.873081E-1 1.653108E+0 3.974151E-1 8.030303E-9 7.562325E-1 1.654465E+0 3.971398E-1 8.181818E-9 7.280435E-1 1.655916E+0 3.968684E-1 8.333333E-9 7.101532E-1 1.657430E+0 3.966265E-1 8.484848E-9 6.933320E-1 1.658997E+0 3.965049E-1 8.636364E-9 6.771984E-1 1.660653E+0 3.963955E-1 8.787879E-9 6.660115E-1 1.662458E+0 3.962862E-1 8.939394E-9 6.568301E-1 1.664308E+0 3.961978E-1 9.090909E-9 6.476486E-1 1.666157E+0 3.961144E-1 9.242424E-9 6.405649E-1 1.668013E+0 3.960310E-1 9.393939E-9 6.353603E-1 1.669591E+0 3.959757E-1 9.545455E-9 6.301557E-1 1.665885E+0 3.959467E-1 9.696970E-9 6.254670E-1 1.661965E+0 3.959181E-1 9.848485E-9 6.223853E-1 1.658046E+0 3.958904E-1 10.000000E-9 6.193304E-1 1.645516E+0 3.958651E-1 1.015152E-8 6.164301E-1 1.628551E+0 3.958401E-1 1.030303E-8 6.143449E-1 1.611586E+0 3.958153E-1 1.045455E-8 6.125021E-1 1.590943E+0 3.958074E-1 1.060606E-8 6.106705E-1 1.563760E+0 3.958016E-1 1.075758E-8 6.092845E-1 1.536577E+0 3.957958E-1 1.090909E-8 6.081875E-1 1.509171E+0 3.957850E-1 1.106061E-8 6.070905E-1 1.478278E+0 3.957709E-1 1.121212E-8 6.061298E-1 1.447386E+0 3.957569E-1 1.136364E-8 6.054490E-1 1.416493E+0 3.957493E-1 1.151515E-8 6.047682E-1 1.386356E+0 3.957530E-1 1.166667E-8 6.041319E-1 1.356458E+0 3.957575E-1 1.181818E-8 6.036837E-1 1.326559E+0 3.957609E-1 1.196970E-8 6.032726E-1 1.298299E+0 3.957552E-1 1.212121E-8 6.028695E-1 1.271963E+0 3.957484E-1 1.227273E-8 6.025612E-1 1.245627E+0 3.957416E-1 1.242424E-8 6.023025E-1 1.219973E+0 3.957434E-1 1.257576E-8 6.020437E-1 1.197900E+0 3.957489E-1 1.272727E-8 6.018287E-1 1.175826E+0 3.957544E-1 1.287879E-8 6.016723E-1 1.153752E+0 3.957543E-1 1.303030E-8 6.015160E-1 1.135419E+0 3.957473E-1 1.318182E-8 6.013709E-1 1.117696E+0 3.957399E-1 1.333333E-8 6.012665E-1 1.099972E+0 3.957350E-1 1.348485E-8 6.011662E-1 1.084436E+0 3.957403E-1 1.363636E-8 6.010695E-1 1.070618E+0 3.957467E-1 1.378788E-8 6.009987E-1 1.056801E+0 3.957531E-1 1.393939E-8 6.009383E-1 1.043843E+0 3.957489E-1 1.409091E-8 6.008780E-1 1.033329E+0 3.957422E-1 1.424242E-8 6.008285E-1 1.022815E+0 3.957355E-1 1.439394E-8 6.007889E-1 1.012301E+0 3.957353E-1 1.454545E-8 6.007492E-1 1.004293E+0 3.957411E-1 1.469697E-8 6.007117E-1 9.963897E-1 3.957471E-1 1.484848E-8 6.006811E-1 9.884864E-1 3.957479E-1 1.500000E-8 6.006506E-1 9.814897E-1 3.957355E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.895313E-1 4.246248E-1 1.291973E+0 1.515152E-10 7.895317E-1 4.246258E-1 1.291973E+0 3.030303E-10 7.895314E-1 4.246251E-1 1.291973E+0 4.545455E-10 7.895311E-1 4.246245E-1 1.291972E+0 6.060606E-10 7.895297E-1 4.246240E-1 1.291970E+0 7.575758E-10 7.895295E-1 4.246220E-1 1.291973E+0 9.090909E-10 7.895297E-1 4.246208E-1 1.292031E+0 1.060606E-9 7.895530E-1 4.246172E-1 1.291966E+0 1.212121E-9 7.895579E-1 4.246163E-1 1.291765E+0 1.363636E-9 7.894165E-1 4.246176E-1 1.291596E+0 1.515152E-9 7.892135E-1 4.246172E-1 1.291493E+0 1.666667E-9 7.890363E-1 4.245880E-1 1.291603E+0 1.818182E-9 7.889280E-1 4.245491E-1 1.292112E+0 1.969697E-9 7.888618E-1 4.245279E-1 1.293022E+0 2.121212E-9 7.888220E-1 4.245033E-1 1.295238E+0 2.272727E-9 7.888233E-1 4.244454E-1 1.298226E+0 2.424242E-9 7.888972E-1 4.243746E-1 1.301542E+0 2.575758E-9 7.890300E-1 4.243039E-1 1.301176E+0 2.727273E-9 7.898270E-1 4.242541E-1 1.276567E+0 2.878788E-9 7.912256E-1 4.242246E-1 1.209983E+0 3.030303E-9 7.930699E-1 4.241951E-1 1.054620E+0 3.181818E-9 7.949551E-1 4.241660E-1 8.402918E-1 3.333333E-9 7.974683E-1 4.241378E-1 6.041891E-1 3.484848E-9 8.005987E-1 4.241097E-1 3.633504E-1 3.636364E-9 8.041451E-1 4.240851E-1 1.695436E-1 3.787879E-9 8.076914E-1 4.240831E-1 7.099610E-2 3.939394E-9 8.019828E-1 4.241467E-1 4.190116E-2 4.090909E-9 7.955115E-1 4.243441E-1 2.221963E-2 4.242424E-9 7.719295E-1 4.245414E-1 6.565994E-3 4.393939E-9 7.200447E-1 4.247388E-1 6.009323E-3 4.545455E-9 6.422354E-1 4.253649E-1 5.457207E-3 4.696970E-9 5.511377E-1 4.260090E-1 4.452453E-3 4.848485E-9 4.515597E-1 4.266530E-1 3.447700E-3 5.000000E-9 3.581513E-1 4.275425E-1 2.479834E-3 5.151515E-9 2.702656E-1 4.285585E-1 1.986076E-3 5.303030E-9 1.850436E-1 4.295745E-1 1.492319E-3 5.454545E-9 1.276739E-1 4.306495E-1 1.015076E-3 5.606061E-9 8.845012E-2 4.318888E-1 8.286744E-4 5.757576E-9 6.045594E-2 4.332463E-1 7.543366E-4 5.909091E-9 3.360619E-2 4.346663E-1 6.795670E-4 6.060606E-9 2.577588E-2 4.365693E-1 5.745971E-4 6.212121E-9 1.958048E-2 4.384724E-1 4.344723E-4 6.363636E-9 1.338508E-2 4.403755E-1 2.943475E-4 6.515152E-9 1.025874E-2 4.427483E-1 1.815629E-4 6.666667E-9 8.593319E-3 4.448742E-1 2.002193E-4 6.818182E-9 6.927899E-3 4.453480E-1 2.188758E-4 6.969697E-9 5.596161E-3 4.455458E-1 2.334747E-4 7.121212E-9 4.739039E-3 4.453068E-1 1.858501E-4 7.272727E-9 3.902642E-3 4.403114E-1 1.238604E-4 7.424242E-9 3.128565E-3 4.286843E-1 6.339235E-5 7.575758E-9 2.709484E-3 4.088649E-1 4.963552E-5 7.727273E-9 2.318223E-3 3.890455E-1 7.460089E-5 7.878788E-9 1.926963E-3 3.692260E-1 9.956625E-5 8.030303E-9 1.661986E-3 3.386466E-1 1.085450E-4 8.181818E-9 1.433148E-3 3.045686E-1 7.477651E-5 8.333333E-9 1.204309E-3 2.698072E-1 4.100803E-5 8.484848E-9 1.022764E-3 2.350074E-1 1.048229E-5 8.636364E-9 8.892360E-4 2.002480E-1 2.494138E-5 8.787879E-9 7.569141E-4 1.660244E-1 4.411568E-5 8.939394E-9 6.390307E-4 1.355847E-1 6.215508E-5 9.090909E-9 5.670009E-4 1.110069E-1 5.563824E-5 9.242424E-9 4.981443E-4 8.642919E-2 3.490398E-5 9.393939E-9 4.292878E-4 6.185145E-2 1.416972E-5 9.545455E-9 3.745145E-4 4.855097E-2 6.745741E-6 9.696970E-9 3.217074E-4 3.945503E-2 2.177378E-5 9.848485E-9 2.689002E-4 3.362116E-2 3.680181E-5 10.000000E-9 2.370889E-4 2.783136E-2 4.957978E-5 1.015152E-8 2.206382E-4 2.268152E-2 3.343802E-5 1.030303E-8 2.041876E-4 2.005389E-2 1.729626E-5 1.045455E-8 1.842247E-4 1.802858E-2 2.283956E-6 1.060606E-8 1.570421E-4 1.600951E-2 7.162640E-6 1.075758E-8 1.294414E-4 1.419926E-2 1.970549E-5 1.090909E-8 1.033928E-4 1.248565E-2 3.207514E-5 1.106061E-8 1.031399E-4 1.077203E-2 3.232857E-5 1.121212E-8 1.051043E-4 9.380658E-3 1.847804E-5 1.136364E-8 1.070688E-4 8.452997E-3 4.627514E-6 1.151515E-8 9.472299E-5 7.525335E-3 -4.315725E-6 1.166667E-8 7.556531E-5 6.665099E-3 1.033344E-5 1.181818E-8 5.640762E-5 6.010202E-3 2.498260E-5 1.196970E-8 4.845714E-5 5.389018E-3 3.806329E-5 1.212121E-8 5.644732E-5 4.782652E-3 2.709084E-5 1.227273E-8 6.513360E-5 4.318122E-3 1.056540E-5 1.242424E-8 7.036169E-5 3.908632E-3 -5.397715E-6 1.257576E-8 5.589046E-5 3.499142E-3 -4.099741E-6 1.272727E-8 3.987539E-5 3.148317E-3 1.150717E-5 1.287879E-8 2.386032E-5 2.853856E-3 2.711407E-5 1.303030E-8 2.935144E-5 2.559396E-3 3.441365E-5 1.318182E-8 4.099706E-5 2.290285E-3 1.949995E-5 1.333333E-8 5.264269E-5 2.084078E-3 4.586252E-6 1.348485E-8 5.117385E-5 1.883504E-3 -8.562674E-6 1.363636E-8 3.638982E-5 1.689289E-3 2.770151E-6 1.378788E-8 2.127123E-5 1.530572E-3 1.666910E-5 1.393939E-8 1.250362E-5 1.382983E-3 2.978333E-5 1.409091E-8 2.390560E-5 1.235393E-3 2.591821E-5 1.424242E-8 3.670340E-5 1.117161E-3 1.222249E-5 1.439394E-8 4.950120E-5 1.017700E-3 -1.473230E-6 1.454545E-8 3.827668E-5 9.182388E-4 -5.393908E-6 1.469697E-8 2.369862E-5 8.253298E-4 7.174129E-6 1.484848E-8 9.120553E-6 7.461399E-4 1.974216E-5 1.500000E-8 4.639409E-5 6.671548E-4 3.231020E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.004831E-1 9.127961E-1 3.957333E-1 1.515152E-10 6.004829E-1 9.127955E-1 3.957333E-1 3.030303E-10 6.004830E-1 9.127957E-1 3.957333E-1 4.545455E-10 6.004831E-1 9.127957E-1 3.957332E-1 6.060606E-10 6.004834E-1 9.127955E-1 3.957346E-1 7.575758E-10 6.004865E-1 9.127982E-1 3.957372E-1 9.090909E-10 6.004907E-1 9.128032E-1 3.957309E-1 1.060606E-9 6.004704E-1 9.128051E-1 3.956027E-1 1.212121E-9 6.003942E-1 9.127991E-1 3.956517E-1 1.363636E-9 6.004028E-1 9.127846E-1 3.965367E-1 1.515152E-9 6.004962E-1 9.127604E-1 3.975023E-1 1.666667E-9 6.008846E-1 9.127725E-1 3.963957E-1 1.818182E-9 6.012593E-1 9.128309E-1 3.947541E-1 1.969697E-9 6.011939E-1 9.128894E-1 3.966928E-1 2.121212E-9 5.999051E-1 9.129602E-1 4.396762E-1 2.272727E-9 5.981700E-1 9.130917E-1 5.648818E-1 2.424242E-9 5.957969E-1 9.132578E-1 1.007905E+0 2.575758E-9 5.924164E-1 9.134843E-1 1.430029E+0 2.727273E-9 5.897691E-1 9.137108E-1 1.659263E+0 2.878788E-9 5.923578E-1 9.138173E-1 1.773038E+0 3.030303E-9 6.142522E-1 9.134302E-1 1.844223E+0 3.181818E-9 7.031019E-1 9.124485E-1 1.886355E+0 3.333333E-9 8.537308E-1 9.111466E-1 1.911133E+0 3.484848E-9 1.127896E+0 9.091517E-1 1.931038E+0 3.636364E-9 1.405226E+0 9.069292E-1 1.935235E+0 3.787879E-9 1.587322E+0 9.047068E-1 1.938221E+0 3.939394E-9 1.654581E+0 9.020283E-1 1.940726E+0 4.090909E-9 1.695133E+0 8.990330E-1 1.943221E+0 4.242424E-9 1.715455E+0 8.960377E-1 1.945316E+0 4.393939E-9 1.733518E+0 8.933574E-1 1.946271E+0 4.545455E-9 1.750300E+0 8.913581E-1 1.947159E+0 4.696970E-9 1.762995E+0 8.893792E-1 1.948048E+0 4.848485E-9 1.771090E+0 8.881069E-1 1.948410E+0 5.000000E-9 1.777086E+0 8.909445E-1 1.948719E+0 5.151515E-9 1.783081E+0 9.044907E-1 1.949028E+0 5.303030E-9 1.788137E+0 9.363099E-1 1.949242E+0 5.454545E-9 1.789978E+0 1.011044E+0 1.949396E+0 5.606061E-9 1.791819E+0 1.101893E+0 1.949549E+0 5.757576E-9 1.793571E+0 1.192743E+0 1.949665E+0 5.909091E-9 1.794804E+0 1.303840E+0 1.949711E+0 6.060606E-9 1.795892E+0 1.429993E+0 1.949753E+0 6.212121E-9 1.796962E+0 1.502727E+0 1.949795E+0 6.363636E-9 1.797609E+0 1.561828E+0 1.949834E+0 6.515152E-9 1.797963E+0 1.605209E+0 1.949872E+0 6.666667E-9 1.798317E+0 1.605894E+0 1.949910E+0 6.818182E-9 1.798637E+0 1.607766E+0 1.949923E+0 6.969697E-9 1.798887E+0 1.609756E+0 1.949927E+0 7.121212E-9 1.799137E+0 1.611943E+0 1.949930E+0 7.272727E-9 1.799360E+0 1.614190E+0 1.949938E+0 7.424242E-9 1.799452E+0 1.616601E+0 1.949950E+0 7.575758E-9 1.799522E+0 1.619059E+0 1.949962E+0 7.727273E-9 1.799592E+0 1.621519E+0 1.949972E+0 7.878788E-9 1.799658E+0 1.624036E+0 1.949970E+0 8.030303E-9 1.799722E+0 1.626700E+0 1.949967E+0 8.181818E-9 1.799786E+0 1.629270E+0 1.949963E+0 8.333333E-9 1.799828E+0 1.631807E+0 1.949968E+0 8.484848E-9 1.799842E+0 1.634344E+0 1.949976E+0 8.636364E-9 1.799856E+0 1.636392E+0 1.949983E+0 8.787879E-9 1.799870E+0 1.638179E+0 1.949984E+0 8.939394E-9 1.799888E+0 1.639966E+0 1.949981E+0 9.090909E-9 1.799907E+0 1.641475E+0 1.949978E+0 9.242424E-9 1.799924E+0 1.642537E+0 1.949976E+0 9.393939E-9 1.799929E+0 1.643583E+0 1.949980E+0 9.545455E-9 1.799930E+0 1.644557E+0 1.949985E+0 9.696970E-9 1.799931E+0 1.645272E+0 1.949989E+0 9.848485E-9 1.799938E+0 1.645935E+0 1.949987E+0 10.000000E-9 1.799950E+0 1.646598E+0 1.949983E+0 1.015152E-8 1.799963E+0 1.647049E+0 1.949980E+0 1.030303E-8 1.799971E+0 1.647431E+0 1.949981E+0 1.045455E-8 1.799964E+0 1.647812E+0 1.949986E+0 1.060606E-8 1.799958E+0 1.648130E+0 1.949990E+0 1.075758E-8 1.799953E+0 1.648370E+0 1.949992E+0 1.090909E-8 1.799960E+0 1.648611E+0 1.949989E+0 1.106061E-8 1.799970E+0 1.648825E+0 1.949985E+0 1.121212E-8 1.799980E+0 1.648973E+0 1.949982E+0 1.136364E-8 1.799981E+0 1.649110E+0 1.949986E+0 1.151515E-8 1.799975E+0 1.649244E+0 1.949990E+0 1.166667E-8 1.799969E+0 1.649340E+0 1.949994E+0 1.181818E-8 1.799967E+0 1.649426E+0 1.949992E+0 1.196970E-8 1.799974E+0 1.649511E+0 1.949989E+0 1.212121E-8 1.799981E+0 1.649577E+0 1.949985E+0 1.227273E-8 1.799987E+0 1.649627E+0 1.949985E+0 1.242424E-8 1.799982E+0 1.649676E+0 1.949988E+0 1.257576E-8 1.799976E+0 1.649720E+0 1.949992E+0 1.272727E-8 1.799971E+0 1.649752E+0 1.949995E+0 1.287879E-8 1.799973E+0 1.649782E+0 1.949992E+0 1.303030E-8 1.799980E+0 1.649812E+0 1.949988E+0 1.318182E-8 1.799987E+0 1.649835E+0 1.949985E+0 1.333333E-8 1.799988E+0 1.649856E+0 1.949987E+0 1.348485E-8 1.799983E+0 1.649877E+0 1.949991E+0 1.363636E-8 1.799978E+0 1.649889E+0 1.949994E+0 1.378788E-8 1.799975E+0 1.649896E+0 1.949994E+0 1.393939E-8 1.799980E+0 1.649902E+0 1.949991E+0 1.409091E-8 1.799985E+0 1.649910E+0 1.949988E+0 1.424242E-8 1.799990E+0 1.649918E+0 1.949986E+0 1.439394E-8 1.799988E+0 1.649927E+0 1.949989E+0 1.454545E-8 1.799984E+0 1.649935E+0 1.949992E+0 1.469697E-8 1.799979E+0 1.649937E+0 1.949995E+0 1.484848E-8 1.799982E+0 1.649939E+0 1.949991E+0 1.500000E-8 1.799991E+0 1.649941E+0 1.949985E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.063043E-5 1.454753E-5 7.598555E-6 1.515152E-10 1.048266E-5 1.413247E-5 7.577247E-6 3.030303E-10 1.057641E-5 1.421113E-5 7.604414E-6 4.545455E-10 1.067582E-5 1.416309E-5 7.554020E-6 6.060606E-10 1.093341E-5 1.399503E-5 8.738260E-6 7.575758E-10 1.374541E-5 1.600456E-5 1.100304E-5 9.090909E-10 1.787713E-5 1.992845E-5 5.689675E-6 1.060606E-9 2.467920E-6 2.119019E-5 -1.009333E-4 1.212121E-9 -6.273024E-5 1.722364E-5 -1.076864E-4 1.363636E-9 -1.075434E-4 2.092238E-6 6.107223E-4 1.515152E-9 -9.410446E-5 -2.815286E-5 1.741837E-3 1.666667E-9 1.767632E-4 -5.195568E-5 1.924162E-3 1.818182E-9 4.980555E-4 -6.755926E-5 1.687933E-3 1.969697E-9 1.098739E-3 -8.316283E-5 -6.113037E-4 2.121212E-9 1.385369E-3 -9.817425E-5 -8.455225E-3 2.272727E-9 1.559765E-3 -1.087851E-4 -2.258394E-2 2.424242E-9 1.565018E-3 -1.966275E-5 -4.803629E-2 2.575758E-9 1.316620E-3 1.720465E-4 -6.164584E-2 2.727273E-9 9.117999E-4 3.637557E-4 -5.168915E-2 2.878788E-9 -1.701633E-4 5.930065E-4 9.775773E-3 3.030303E-9 -2.640068E-3 8.816577E-4 1.453049E-1 3.181818E-9 -8.326326E-3 1.050637E-3 3.185233E-1 3.333333E-9 -1.675689E-2 1.164404E-3 4.911210E-1 3.484848E-9 -2.985193E-2 1.278171E-3 6.524964E-1 3.636364E-9 -4.327449E-2 1.346236E-3 7.787058E-1 3.787879E-9 -4.043046E-2 1.264467E-3 8.849726E-1 3.939394E-9 -3.634082E-2 1.178366E-3 9.912395E-1 4.090909E-9 -3.040943E-2 1.093468E-3 1.080747E+0 4.242424E-9 -8.646927E-3 9.801639E-4 1.125326E+0 4.393939E-9 2.645397E-2 8.650473E-4 1.167749E+0 4.545455E-9 8.168656E-2 7.499307E-4 1.206530E+0 4.696970E-9 1.584374E-1 3.705773E-4 1.226817E+0 4.848485E-9 2.375504E-1 -1.574092E-4 1.241483E+0 5.000000E-9 3.116944E-1 -6.853957E-4 1.256149E+0 5.151515E-9 3.838519E-1 -1.581607E-3 1.264990E+0 5.303030E-9 4.558862E-1 -3.588126E-3 1.270392E+0 5.454545E-9 5.139802E-1 -6.983287E-3 1.275794E+0 5.606061E-9 5.580108E-1 -1.087070E-2 1.280137E+0 5.757576E-9 6.020413E-1 -1.475811E-2 1.282321E+0 5.909091E-9 6.417716E-1 -1.971615E-2 1.284504E+0 6.060606E-9 6.647613E-1 -2.713322E-2 1.286462E+0 6.212121E-9 6.877509E-1 -2.806624E-2 1.287549E+0 6.363636E-9 7.097062E-1 -2.647862E-2 1.288448E+0 6.515152E-9 7.235492E-1 -2.489100E-2 1.289325E+0 6.666667E-9 7.352813E-1 -2.275542E-2 1.289885E+0 6.818182E-9 7.468573E-1 -2.040613E-2 1.290290E+0 6.969697E-9 7.551489E-1 -1.859872E-2 1.290695E+0 7.121212E-9 7.609300E-1 -1.689336E-2 1.290995E+0 7.272727E-9 7.667110E-1 -1.518801E-2 1.291155E+0 7.424242E-9 7.716103E-1 -9.751697E-3 1.291316E+0 7.575758E-9 7.744946E-1 -4.321338E-4 1.291459E+0 7.727273E-9 7.773788E-1 8.887429E-3 1.291550E+0 7.878788E-9 7.800943E-1 2.135506E-2 1.291633E+0 8.030303E-9 7.816569E-1 4.305793E-2 1.291712E+0 8.181818E-9 7.830572E-1 6.932463E-2 1.291755E+0 8.333333E-9 7.844237E-1 9.709293E-2 1.291784E+0 8.484848E-9 7.853635E-1 1.248612E-1 1.291813E+0 8.636364E-9 7.860621E-1 1.524623E-1 1.291838E+0 8.787879E-9 7.867607E-1 1.795341E-1 1.291860E+0 8.939394E-9 7.873151E-1 2.066058E-1 1.291881E+0 9.090909E-9 7.876571E-1 2.336775E-1 1.291898E+0 9.242424E-9 7.879991E-1 2.539353E-1 1.291903E+0 9.393939E-9 7.883180E-1 2.737581E-1 1.291908E+0 9.545455E-9 7.884945E-1 2.935809E-1 1.291913E+0 9.696970E-9 7.886657E-1 3.094091E-1 1.291921E+0 9.848485E-9 7.888309E-1 3.229903E-1 1.291930E+0 10.000000E-9 7.889393E-1 3.365716E-1 1.291939E+0 1.015152E-8 7.890249E-1 3.485406E-1 1.291939E+0 1.030303E-8 7.891103E-1 3.573800E-1 1.291935E+0 1.045455E-8 7.891751E-1 3.662194E-1 1.291930E+0 1.060606E-8 7.892190E-1 3.749322E-1 1.291929E+0 1.075758E-8 7.892629E-1 3.806068E-1 1.291934E+0 1.090909E-8 7.893026E-1 3.862814E-1 1.291940E+0 1.106061E-8 7.893257E-1 3.919561E-1 1.291944E+0 1.121212E-8 7.893488E-1 3.960645E-1 1.291943E+0 1.136364E-8 7.893724E-1 3.996227E-1 1.291940E+0 1.151515E-8 7.893997E-1 4.031808E-1 1.291938E+0 1.166667E-8 7.894279E-1 4.061508E-1 1.291939E+0 1.181818E-8 7.894551E-1 4.083723E-1 1.291942E+0 1.196970E-8 7.894628E-1 4.105937E-1 1.291945E+0 1.212121E-8 7.894555E-1 4.126975E-1 1.291947E+0 1.227273E-8 7.894483E-1 4.140790E-1 1.291946E+0 1.242424E-8 7.894449E-1 4.154605E-1 1.291946E+0 1.257576E-8 7.894505E-1 4.168420E-1 1.291946E+0 1.272727E-8 7.894561E-1 4.177828E-1 1.291946E+0 1.287879E-8 7.894608E-1 4.186396E-1 1.291946E+0 1.303030E-8 7.894592E-1 4.194964E-1 1.291946E+0 1.318182E-8 7.894568E-1 4.201783E-1 1.291947E+0 1.333333E-8 7.894548E-1 4.207112E-1 1.291948E+0 1.348485E-8 7.894571E-1 4.212441E-1 1.291950E+0 1.363636E-8 7.894618E-1 4.217283E-1 1.291952E+0 1.378788E-8 7.894665E-1 4.220583E-1 1.291954E+0 1.393939E-8 7.894684E-1 4.223883E-1 1.291956E+0 1.409091E-8 7.894663E-1 4.227183E-1 1.291957E+0 1.424242E-8 7.894641E-1 4.229323E-1 1.291956E+0 1.439394E-8 7.894627E-1 4.231388E-1 1.291955E+0 1.454545E-8 7.894665E-1 4.233454E-1 1.291954E+0 1.469697E-8 7.894705E-1 4.235047E-1 1.291953E+0 1.484848E-8 7.894725E-1 4.236373E-1 1.291953E+0 1.500000E-8 7.894563E-1 4.237699E-1 1.291953E+0 | [Ramp] dV/dt_r 4.998E-1/1.203E-9 2.718E-1/1.824E-9 8.126E-1/8.964E-10 dV/dt_f 7.354E-1/1.579E-9 4.093E-1/2.324E-9 9.382E-1/7.960E-10 | |[End nc7sz74_data_o_inv | |====================================================================== [End]