|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ58 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz58p6x_450.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz58 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.552306E-1 4.275568E-1 7.199401E-1 -4.800000E+0 5.352468E-1 4.113561E-1 7.130494E-1 -4.700000E+0 5.314348E-1 4.030587E-1 7.110676E-1 -4.500000E+0 5.330286E-1 3.862806E-1 6.829241E-1 -4.400000E+0 5.231302E-1 3.781345E-1 6.674693E-1 -4.200000E+0 4.969037E-1 3.843848E-1 6.362226E-1 -4.100000E+0 4.835243E-1 3.820210E-1 6.206206E-1 -3.900000E+0 4.569371E-1 3.602242E-1 5.895409E-1 -3.800000E+0 4.437672E-1 3.491223E-1 5.740698E-1 -3.600000E+0 4.176992E-1 3.271693E-1 5.432673E-1 -3.500000E+0 4.048037E-1 3.163514E-1 5.279343E-1 -3.300000E+0 3.792898E-1 2.950551E-1 4.973988E-1 -3.200000E+0 3.666704E-1 2.845788E-1 4.821929E-1 -3.000000E+0 3.417019E-1 2.639697E-1 4.518953E-1 -2.900000E+0 3.293505E-1 2.538353E-1 4.367995E-1 -2.700000E+0 3.049064E-1 2.339007E-1 4.067026E-1 -2.600000E+0 2.928108E-1 2.240977E-1 3.916970E-1 -2.400000E+0 2.688649E-1 2.048123E-1 3.617600E-1 -2.300000E+0 2.570112E-1 1.953264E-1 3.468240E-1 -2.100000E+0 2.335344E-1 1.766593E-1 3.170070E-1 -2.000000E+0 2.219081E-1 1.674742E-1 3.021226E-1 -1.800000E+0 1.988724E-1 1.493916E-1 2.723999E-1 -1.700000E+0 1.874611E-1 1.404906E-1 2.575516E-1 -1.500000E+0 1.648278E-1 1.229601E-1 2.278082E-1 -1.400000E+0 1.535893E-1 1.143211E-1 2.129009E-1 -1.200000E+0 1.312496E-1 9.726695E-2 1.829976E-1 -1.100000E+0 1.201438E-1 8.884574E-2 1.679956E-1 -9.000000E-1 9.805278E-2 7.220696E-2 1.378804E-1 -8.000000E-1 8.706489E-2 6.398600E-2 1.227483E-1 -6.000000E-1 6.508125E-2 4.767952E-2 9.214883E-2 -5.000000E-1 5.404936E-2 3.956104E-2 7.680566E-2 -3.000000E-1 3.217318E-2 2.342747E-2 4.608177E-2 -2.000000E-1 2.135201E-2 1.549816E-2 3.070980E-2 0.0 1.200533E-10 1.691660E-10 1.264198E-10 2.000000E-1 -2.054309E-2 -1.475585E-2 -2.979867E-2 3.000000E-1 -3.037888E-2 -2.178137E-2 -4.406153E-2 5.000000E-1 -4.917784E-2 -3.512403E-2 -7.132431E-2 6.000000E-1 -5.814060E-2 -4.143980E-2 -8.432827E-2 8.000000E-1 -7.519178E-2 -5.335687E-2 -1.090915E-1 9.000000E-1 -8.327990E-2 -5.895691E-2 -1.208550E-1 1.100000E+0 -9.858065E-2 -6.943709E-2 -1.431563E-1 1.200000E+0 -1.057932E-1 -7.431623E-2 -1.536985E-1 1.400000E+0 -1.193426E-1 -8.335075E-2 -1.735770E-1 1.500000E+0 -1.256798E-1 -8.750574E-2 -1.829180E-1 1.700000E+0 -1.374805E-1 -9.509176E-2 -2.004160E-1 1.800000E+0 -1.429452E-1 -9.852395E-2 -2.085783E-1 2.000000E+0 -1.530075E-1 -1.046735E-1 -2.237443E-1 2.100000E+0 -1.576081E-1 -1.073959E-1 -2.307549E-1 2.300000E+0 -1.659600E-1 -1.121589E-1 -2.436515E-1 2.400000E+0 -1.697187E-1 -1.142142E-1 -2.495479E-1 2.600000E+0 -1.764311E-1 -1.177296E-1 -2.602713E-1 2.700000E+0 -1.794025E-1 -1.192215E-1 -2.651168E-1 2.900000E+0 -1.846400E-1 -1.217715E-1 -2.738382E-1 3.000000E+0 -1.869404E-1 -1.228714E-1 -2.777468E-1 3.200000E+0 -1.910063E-1 -1.248154E-1 -2.847583E-1 3.300000E+0 -1.928148E-1 -1.256898E-1 -2.879045E-1 3.500000E+0 -1.960810E-1 -1.272982E-1 -2.935853E-1 3.600000E+0 -1.975712E-1 -1.280473E-1 -2.961592E-1 3.800000E+0 -2.003274E-1 -1.294607E-1 -3.008588E-1 3.900000E+0 -2.016117E-1 -1.301319E-1 -3.030131E-1 4.100000E+0 -2.040262E-1 -1.314159E-1 -3.069901E-1 4.200000E+0 -2.051663E-1 -1.320321E-1 -3.088323E-1 4.400000E+0 -2.073312E-1 -1.332196E-1 -3.122653E-1 4.500000E+0 -2.083620E-1 -1.337931E-1 -3.138697E-1 4.700000E+0 -2.103323E-1 -1.349037E-1 -3.168835E-1 4.800000E+0 -2.112759E-1 -1.354426E-1 -3.183026E-1 5.000000E+0 -2.130884E-1 -1.365594E-1 -3.209864E-1 5.200000E+0 -2.148108E-1 -1.440216E-1 -3.234881E-1 5.300000E+0 -2.156416E-1 -2.160169E-1 -3.246782E-1 5.500000E+0 -2.173209E-1 -8.323960E-1 -3.269505E-1 5.600000E+0 -2.187005E-1 -1.235412E+0 -3.280372E-1 5.800000E+0 -2.341629E-1 -2.090997E+0 -3.301224E-1 5.900000E+0 -3.660138E-1 -2.531154E+0 -3.311280E-1 6.100000E+0 -1.074381E+0 -3.424480E+0 -3.341791E-1 6.200000E+0 -1.489063E+0 -3.875495E+0 -3.383810E-1 6.400000E+0 -2.351285E+0 -4.783287E+0 -3.661731E-1 6.500000E+0 -2.790994E+0 -5.239365E+0 -5.760745E-1 6.700000E+0 -3.679733E+0 -6.154744E+0 -1.357118E+0 6.800000E+0 -4.127289E+0 -6.613736E+0 -1.784565E+0 7.000000E+0 -5.026692E+0 -7.533772E+0 -2.660916E+0 7.100000E+0 -5.478033E+0 -7.994655E+0 -3.104909E+0 7.300000E+0 -6.383163E+0 -8.917839E+0 -3.999393E+0 7.400000E+0 -6.836723E+0 -9.380045E+0 -4.448890E+0 7.600000E+0 -7.745423E+0 -1.030550E+1 -5.350965E+0 7.700000E+0 -8.200441E+0 -1.076869E+1 -5.803192E+0 7.900000E+0 -9.111581E+0 -1.169586E+1 -6.709437E+0 8.000000E+0 -9.567633E+0 -1.215981E+1 -7.163294E+0 8.200000E+0 -1.048055E+1 -1.308833E+1 -8.072184E+0 8.300000E+0 -1.093738E+1 -1.355287E+1 -8.527129E+0 8.500000E+0 -1.185166E+1 -1.448248E+1 -9.437856E+0 8.600000E+0 -1.230908E+1 -1.494752E+1 -9.893584E+0 8.800000E+0 -1.322444E+1 -1.587803E+1 -1.080566E+1 8.900000E+0 -1.368235E+1 -1.634348E+1 -1.126198E+1 9.100000E+0 -1.459858E+1 -1.727474E+1 -1.217512E+1 9.200000E+0 -1.505689E+1 -1.774054E+1 -1.263190E+1 9.400000E+0 -1.597386E+1 -1.867244E+1 -1.354587E+1 9.500000E+0 -1.643250E+1 -1.913854E+1 -1.400304E+1 9.700000E+0 -1.735009E+1 -2.007100E+1 -1.491771E+1 9.800000E+0 -1.780902E+1 -2.053736E+1 -1.537519E+1 1.000000E+1 -1.872713E+1 -2.147030E+1 -1.629044E+1 | [Pulldown] -5.000000E+0 -1.848174E+1 -1.898312E+1 -1.821185E+1 -4.800000E+0 -1.756509E+1 -1.805201E+1 -1.729779E+1 -4.700000E+0 -1.710689E+1 -1.758659E+1 -1.684086E+1 -4.500000E+0 -1.619074E+1 -1.665607E+1 -1.592721E+1 -4.400000E+0 -1.573281E+1 -1.619098E+1 -1.547050E+1 -4.200000E+0 -1.481726E+1 -1.526116E+1 -1.455732E+1 -4.100000E+0 -1.435965E+1 -1.479645E+1 -1.410087E+1 -3.900000E+0 -1.344481E+1 -1.386747E+1 -1.318828E+1 -3.800000E+0 -1.298759E+1 -1.340322E+1 -1.273215E+1 -3.600000E+0 -1.207361E+1 -1.247525E+1 -1.182026E+1 -3.500000E+0 -1.161688E+1 -1.201156E+1 -1.136453E+1 -3.300000E+0 -1.070398E+1 -1.108485E+1 -1.045353E+1 -3.200000E+0 -1.024785E+1 -1.062187E+1 -9.998295E+0 -3.000000E+0 -9.336339E+0 -9.696753E+0 -9.088441E+0 -2.900000E+0 -8.881000E+0 -9.234678E+0 -8.633863E+0 -2.700000E+0 -7.971313E+0 -8.311662E+0 -7.725540E+0 -2.600000E+0 -7.517041E+0 -7.850804E+0 -7.271862E+0 -2.400000E+0 -6.609889E+0 -6.930659E+0 -6.365691E+0 -2.300000E+0 -6.157137E+0 -6.471512E+0 -5.913317E+0 -2.100000E+0 -5.253727E+0 -5.555535E+0 -5.010393E+0 -2.000000E+0 -4.803313E+0 -5.098963E+0 -4.560074E+0 -1.800000E+0 -3.905975E+0 -4.189572E+0 -3.662599E+0 -1.700000E+0 -3.459604E+0 -3.737303E+0 -3.215997E+0 -1.500000E+0 -2.573779E+0 -2.839822E+0 -2.329524E+0 -1.400000E+0 -2.136001E+0 -2.396121E+0 -1.891571E+0 -1.200000E+0 -1.280027E+0 -1.526381E+0 -1.038687E+0 -1.100000E+0 -8.716351E-1 -1.107231E+0 -6.407845E-1 -9.000000E-1 -2.170708E-1 -3.606280E-1 -1.967092E-1 -8.000000E-1 -1.270780E-1 -1.351510E-1 -1.711064E-1 -6.000000E-1 -9.200284E-2 -6.219569E-2 -1.285051E-1 -5.000000E-1 -7.700109E-2 -5.175688E-2 -1.078399E-1 -3.000000E-1 -4.678617E-2 -3.117040E-2 -6.599459E-2 -2.000000E-1 -3.136899E-2 -2.079747E-2 -4.442063E-2 0.0 -2.649736E-10 -2.686485E-10 -2.914428E-10 2.000000E-1 3.015680E-2 1.973413E-2 4.321627E-2 3.000000E-1 4.413533E-2 2.885418E-2 6.334668E-2 5.000000E-1 6.998336E-2 4.566484E-2 1.007466E-1 6.000000E-1 8.188861E-2 5.338044E-2 1.180550E-1 8.000000E-1 1.037485E-1 6.749219E-2 1.499859E-1 9.000000E-1 1.137363E-1 7.391121E-2 1.646462E-1 1.100000E+0 1.319045E-1 8.552911E-2 1.914428E-1 1.200000E+0 1.401120E-1 9.074759E-2 2.036079E-1 1.400000E+0 1.548268E-1 1.000459E-1 2.255172E-1 1.500000E+0 1.613459E-1 1.041388E-1 2.352625E-1 1.700000E+0 1.727005E-1 1.112296E-1 2.522684E-1 1.800000E+0 1.775143E-1 1.142270E-1 2.594684E-1 2.000000E+0 1.853325E-1 1.191129E-1 2.710703E-1 2.100000E+0 1.883283E-1 1.210065E-1 2.754496E-1 2.300000E+0 1.926829E-1 1.238061E-1 2.816980E-1 2.400000E+0 1.942046E-1 1.248027E-1 2.838405E-1 2.600000E+0 1.963797E-1 1.262462E-1 2.868624E-1 2.700000E+0 1.971721E-1 1.267778E-1 2.879510E-1 2.900000E+0 1.983955E-1 1.276043E-1 2.896176E-1 3.000000E+0 1.988828E-1 1.279355E-1 2.902763E-1 3.200000E+0 1.996963E-1 1.284912E-1 2.913686E-1 3.300000E+0 2.000445E-1 1.287300E-1 2.918331E-1 3.500000E+0 2.006597E-1 1.291533E-1 2.926492E-1 3.600000E+0 2.009364E-1 1.293442E-1 2.930144E-1 3.800000E+0 2.014454E-1 1.296959E-1 2.936843E-1 3.900000E+0 2.016829E-1 1.298600E-1 2.939965E-1 4.100000E+0 2.021348E-1 1.301715E-1 2.945918E-1 4.200000E+0 2.023530E-1 1.303211E-1 2.948807E-1 4.400000E+0 2.027830E-1 1.306136E-1 2.954554E-1 4.500000E+0 2.029985E-1 1.307584E-1 2.957471E-1 4.700000E+0 2.034405E-1 1.310511E-1 2.963551E-1 4.800000E+0 2.036713E-1 1.312013E-1 2.966783E-1 5.000000E+0 2.041657E-1 1.315438E-1 2.973836E-1 5.200000E+0 2.047248E-1 1.320420E-1 2.982005E-1 5.300000E+0 2.050385E-1 1.323834E-1 2.986659E-1 5.500000E+0 2.057592E-1 1.338643E-1 2.997484E-1 5.600000E+0 2.061944E-1 1.351325E-1 3.003841E-1 5.800000E+0 2.074701E-1 1.385613E-1 3.018999E-1 5.900000E+0 2.085945E-1 1.406801E-1 3.028066E-1 6.100000E+0 2.125883E-1 1.456760E-1 3.049959E-1 6.200000E+0 2.153630E-1 1.485393E-1 3.063246E-1 6.400000E+0 2.222866E-1 1.549696E-1 3.105155E-1 6.500000E+0 2.264050E-1 1.585310E-1 3.141636E-1 6.700000E+0 2.359210E-1 1.663441E-1 3.243801E-1 6.800000E+0 2.413154E-1 1.705987E-1 3.307513E-1 7.000000E+0 2.533872E-1 1.798180E-1 3.457997E-1 7.100000E+0 2.600774E-1 1.847900E-1 3.544377E-1 7.300000E+0 2.748167E-1 1.954788E-1 3.739151E-1 7.400000E+0 2.828915E-1 2.012026E-1 3.847622E-1 7.600000E+0 3.005262E-1 2.134180E-1 4.087214E-1 7.700000E+0 3.101187E-1 2.199066E-1 4.218652E-1 7.900000E+0 3.309397E-1 2.336039E-1 4.505825E-1 8.000000E+0 3.422026E-1 2.407702E-1 4.662021E-1 8.200000E+0 3.665164E-1 2.554797E-1 5.000870E-1 8.300000E+0 3.795976E-1 2.627559E-1 5.184031E-1 8.500000E+0 4.076701E-1 2.737570E-1 5.579102E-1 8.600000E+0 4.226766E-1 2.669155E-1 5.791508E-1 8.800000E+0 4.546245E-1 2.332564E-1 6.247228E-1 8.900000E+0 4.715294E-1 2.295999E-1 6.490972E-1 9.100000E+0 5.068607E-1 2.376768E-1 7.011163E-1 9.200000E+0 5.247545E-1 2.450273E-1 7.287906E-1 9.400000E+0 5.478672E-1 2.626272E-1 7.875145E-1 9.500000E+0 5.333250E-1 2.724635E-1 8.185631E-1 9.700000E+0 5.173988E-1 2.939605E-1 8.839198E-1 9.800000E+0 5.252573E-1 3.056135E-1 9.180466E-1 1.000000E+1 5.557745E-1 3.307582E-1 9.859690E-1 | [Ramp] dV/dt_r 2.526E+0/2.545E-10 2.133E+0/4.144E-10 2.946E+0/1.900E-10 dV/dt_f 2.664E+0/3.237E-10 2.220E+0/5.048E-10 3.056E+0/2.348E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000000E+0 4.500000E+0 5.500000E+0 3.030303E-10 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-10 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 5.000000E+0 4.500000E+0 5.500000E+0 6.060606E-10 5.000000E+0 4.500000E+0 5.500000E+0 7.070707E-10 5.000000E+0 4.500000E+0 5.500000E+0 8.080808E-10 5.000000E+0 4.500000E+0 5.499999E+0 9.090909E-10 5.000000E+0 4.500001E+0 5.499994E+0 1.010101E-9 4.999992E+0 4.500001E+0 5.500043E+0 1.111111E-9 4.999999E+0 4.499994E+0 5.500165E+0 1.212121E-9 5.000222E+0 4.499984E+0 5.496376E+0 1.313131E-9 4.999881E+0 4.499994E+0 5.492583E+0 1.414141E-9 4.995830E+0 4.500124E+0 5.521898E+0 1.515152E-9 4.992132E+0 4.500386E+0 5.562686E+0 1.616162E-9 5.005951E+0 4.499915E+0 5.219661E+0 1.717172E-9 5.058062E+0 4.497756E+0 4.394760E+0 1.818182E-9 5.051328E+0 4.494708E+0 3.201100E+0 1.919192E-9 4.813227E+0 4.490565E+0 1.927061E+0 2.020202E-9 4.317769E+0 4.490745E+0 9.183520E-1 2.121212E-9 3.504021E+0 4.510498E+0 6.950085E-1 2.222222E-9 2.635453E+0 4.554193E+0 6.222505E-1 2.323232E-9 1.791101E+0 4.576354E+0 5.944005E-1 2.424242E-9 1.176397E+0 4.501890E+0 5.749074E-1 2.525253E-9 9.552456E-1 4.305980E+0 5.576403E-1 2.626263E-9 8.572060E-1 3.955871E+0 5.451136E-1 2.727273E-9 8.104936E-1 3.546463E+0 5.366348E-1 2.828283E-9 7.782702E-1 3.049472E+0 5.303210E-1 2.929293E-9 7.502216E-1 2.545391E+0 5.253399E-1 3.030303E-9 7.311347E-1 2.045321E+0 5.203588E-1 3.131313E-9 7.171855E-1 1.613968E+0 5.153776E-1 3.232323E-9 7.043838E-1 1.356889E+0 5.113250E-1 3.333333E-9 6.951457E-1 1.218036E+0 5.093249E-1 3.434343E-9 6.886876E-1 1.146745E+0 5.074861E-1 3.535354E-9 6.822294E-1 1.093743E+0 5.056474E-1 3.636364E-9 6.757712E-1 1.046284E+0 5.038087E-1 3.737374E-9 6.699377E-1 1.016240E+0 5.023539E-1 3.838384E-9 6.659923E-1 9.990711E-1 5.015856E-1 3.939394E-9 6.633926E-1 9.819019E-1 5.008708E-1 4.040404E-9 6.607929E-1 9.647327E-1 5.001560E-1 4.141414E-9 6.581932E-1 9.491613E-1 4.994412E-1 4.242424E-9 6.558801E-1 9.380615E-1 4.988964E-1 4.343434E-9 6.543398E-1 9.299617E-1 4.986010E-1 4.444444E-9 6.532996E-1 9.218619E-1 4.983248E-1 4.545455E-9 6.522593E-1 9.137621E-1 4.980486E-1 4.646465E-9 6.512191E-1 9.067703E-1 4.977724E-1 4.747475E-9 6.502990E-1 9.025819E-1 4.975639E-1 4.848485E-9 6.496723E-1 9.000881E-1 4.974375E-1 4.949495E-9 6.492165E-1 8.975942E-1 4.973174E-1 5.050505E-9 6.487608E-1 8.951003E-1 4.971973E-1 5.151515E-9 6.483050E-1 8.927335E-1 4.970771E-1 5.252525E-9 6.479078E-1 8.906607E-1 4.969897E-1 5.353535E-9 6.476415E-1 8.887467E-1 4.969354E-1 5.454545E-9 6.474433E-1 8.868326E-1 4.968835E-1 5.555556E-9 6.472450E-1 8.849186E-1 4.968316E-1 5.656566E-9 6.470468E-1 8.833832E-1 4.967797E-1 5.757576E-9 6.468741E-1 8.826571E-1 4.967397E-1 5.858586E-9 6.467539E-1 8.823170E-1 4.967097E-1 5.959596E-9 6.466579E-1 8.819769E-1 4.966805E-1 6.060606E-9 6.465619E-1 8.816368E-1 4.966513E-1 6.161616E-9 6.464659E-1 8.812363E-1 4.966220E-1 6.262626E-9 6.463843E-1 8.807159E-1 4.966010E-1 6.363636E-9 6.463301E-1 8.801457E-1 4.965858E-1 6.464646E-9 6.462870E-1 8.795755E-1 4.965709E-1 6.565657E-9 6.462438E-1 8.790052E-1 4.965561E-1 6.666667E-9 6.462006E-1 8.786032E-1 4.965412E-1 6.767677E-9 6.461622E-1 8.785146E-1 4.965279E-1 6.868687E-9 6.461323E-1 8.785376E-1 4.965154E-1 6.969697E-9 6.461053E-1 8.785607E-1 4.965029E-1 7.070707E-9 6.460783E-1 8.785837E-1 4.964905E-1 7.171717E-9 6.460513E-1 8.785346E-1 4.964781E-1 7.272727E-9 6.460286E-1 8.783590E-1 4.964691E-1 7.373737E-9 6.460132E-1 8.781457E-1 4.964617E-1 7.474747E-9 6.459997E-1 8.779324E-1 4.964545E-1 7.575758E-9 6.459863E-1 8.777191E-1 4.964472E-1 7.676768E-9 6.459729E-1 8.775938E-1 4.964399E-1 7.777778E-9 6.459598E-1 8.776146E-1 4.964318E-1 7.878788E-9 6.459473E-1 8.776708E-1 4.964235E-1 7.979798E-9 6.459349E-1 8.777270E-1 4.964151E-1 8.080808E-9 6.459224E-1 8.777832E-1 4.964067E-1 8.181818E-9 6.459100E-1 8.777864E-1 4.963983E-1 8.282828E-9 6.458995E-1 8.777059E-1 4.963929E-1 8.383838E-9 6.458919E-1 8.776097E-1 4.963885E-1 8.484848E-9 6.458848E-1 8.775136E-1 4.963841E-1 8.585859E-9 6.458777E-1 8.774174E-1 4.963798E-1 8.686869E-9 6.458706E-1 8.773711E-1 4.963754E-1 8.787879E-9 6.458629E-1 8.773996E-1 4.963705E-1 8.888889E-9 6.458542E-1 8.774381E-1 4.963654E-1 8.989899E-9 6.458454E-1 8.774766E-1 4.963603E-1 9.090909E-9 6.458366E-1 8.775151E-1 4.963552E-1 9.191919E-9 6.458278E-1 8.775191E-1 4.963501E-1 9.292929E-9 6.458205E-1 8.774735E-1 4.963469E-1 9.393939E-9 6.458152E-1 8.774239E-1 4.963441E-1 9.494949E-9 6.458101E-1 8.773743E-1 4.963413E-1 9.595960E-9 6.458049E-1 8.773247E-1 4.963385E-1 9.696970E-9 6.457998E-1 8.773084E-1 4.963357E-1 9.797980E-9 6.457944E-1 8.773382E-1 4.963310E-1 9.898990E-9 6.457888E-1 8.773693E-1 4.963261E-1 1.000000E-8 6.457831E-1 8.774004E-1 4.963212E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.112849E+0 3.420459E+0 4.806368E+0 1.010101E-10 4.112849E+0 3.420459E+0 4.806368E+0 2.020202E-10 4.112849E+0 3.420459E+0 4.806368E+0 3.030303E-10 4.112849E+0 3.420459E+0 4.806368E+0 4.040404E-10 4.112849E+0 3.420459E+0 4.806368E+0 5.050505E-10 4.112849E+0 3.420459E+0 4.806368E+0 6.060606E-10 4.112849E+0 3.420459E+0 4.806368E+0 7.070707E-10 4.112849E+0 3.420459E+0 4.806368E+0 8.080808E-10 4.112849E+0 3.420459E+0 4.806368E+0 9.090909E-10 4.112849E+0 3.420460E+0 4.806363E+0 1.010101E-9 4.112843E+0 3.420460E+0 4.806402E+0 1.111111E-9 4.112845E+0 3.420455E+0 4.806439E+0 1.212121E-9 4.112974E+0 3.420449E+0 4.803194E+0 1.313131E-9 4.112538E+0 3.420456E+0 4.802170E+0 1.414141E-9 4.109726E+0 3.420523E+0 4.824079E+0 1.515152E-9 4.109036E+0 3.420543E+0 4.760838E+0 1.616162E-9 4.118885E+0 3.419936E+0 3.952147E+0 1.717172E-9 4.121966E+0 3.418476E+0 2.085892E+0 1.818182E-9 3.895259E+0 3.417888E+0 4.538369E-1 1.919192E-9 3.022551E+0 3.418757E+0 6.571444E-2 2.020202E-9 1.697924E+0 3.422990E+0 2.743200E-2 2.121212E-9 5.871510E-1 3.430132E+0 1.291983E-2 2.222222E-9 1.549203E-1 3.411792E+0 1.109533E-2 2.323232E-9 4.059902E-2 3.251133E+0 9.110257E-3 2.424242E-9 2.431108E-2 2.769148E+0 7.434990E-3 2.525253E-9 1.378732E-2 2.080171E+0 5.759723E-3 2.626263E-9 1.140704E-2 1.382947E+0 4.324027E-3 2.727273E-9 9.390682E-3 7.203684E-1 3.643263E-3 2.828283E-9 7.754255E-3 2.600251E-1 3.182430E-3 2.929293E-9 6.117829E-3 1.108769E-1 2.805536E-3 3.030303E-9 4.796835E-3 5.058428E-2 2.493404E-3 3.131313E-9 4.222364E-3 2.438304E-2 2.181272E-3 3.232323E-9 3.671296E-3 1.992395E-2 1.869140E-3 3.333333E-9 3.120228E-3 1.560082E-2 1.574630E-3 3.434343E-9 2.569160E-3 1.205146E-2 1.356975E-3 3.535354E-9 2.134303E-3 1.011084E-2 1.219059E-3 3.636364E-9 1.919125E-3 8.368433E-3 1.081143E-3 3.737374E-9 1.710801E-3 6.626029E-3 9.432271E-4 3.838384E-9 1.502477E-3 4.883626E-3 8.149894E-4 3.939394E-9 1.294154E-3 3.635976E-3 7.250157E-4 4.040404E-9 1.127166E-3 3.217393E-3 6.701920E-4 4.141414E-9 1.023549E-3 2.887150E-3 6.153684E-4 4.242424E-9 9.218994E-4 2.586616E-3 5.605448E-4 4.343434E-9 8.202494E-4 2.316165E-3 5.091935E-4 4.444444E-9 7.185994E-4 2.045715E-3 4.704837E-4 4.545455E-9 6.456081E-4 1.775264E-3 4.420048E-4 4.646465E-9 6.085891E-4 1.529445E-3 4.135259E-4 4.747475E-9 5.726795E-4 1.353285E-3 3.850471E-4 4.848485E-9 5.367699E-4 1.223069E-3 3.585060E-4 4.949495E-9 5.008602E-4 1.092854E-3 3.385395E-4 5.050505E-9 4.696645E-4 9.626381E-4 3.232312E-4 5.151515E-9 4.433376E-4 8.467956E-4 3.079228E-4 5.252525E-9 4.171598E-4 7.684880E-4 2.926144E-4 5.353535E-9 3.909820E-4 7.120806E-4 2.780926E-4 5.454545E-9 3.648042E-4 6.556732E-4 2.660813E-4 5.555556E-9 3.479561E-4 5.992658E-4 2.556144E-4 5.656566E-9 3.390480E-4 5.485942E-4 2.451476E-4 5.757576E-9 3.303806E-4 5.118810E-4 2.346807E-4 5.858586E-9 3.217132E-4 4.822980E-4 2.247417E-4 5.959596E-9 3.130457E-4 4.527149E-4 2.163993E-4 6.060606E-9 3.033245E-4 4.231319E-4 2.089010E-4 6.161616E-9 2.928662E-4 3.972192E-4 2.014026E-4 6.262626E-9 2.823857E-4 3.796922E-4 1.939043E-4 6.363636E-9 2.719053E-4 3.658667E-4 1.866699E-4 6.464646E-9 2.614249E-4 3.520413E-4 1.801972E-4 6.565657E-9 2.548316E-4 3.382158E-4 1.740657E-4 6.666667E-9 2.504589E-4 3.254989E-4 1.679342E-4 6.767677E-9 2.461517E-4 3.151748E-4 1.618027E-4 6.868687E-9 2.418445E-4 3.057480E-4 1.559313E-4 6.969697E-9 2.375373E-4 2.963213E-4 1.507792E-4 7.070707E-9 2.319788E-4 2.868945E-4 1.458955E-4 7.171717E-9 2.258432E-4 2.786787E-4 1.410117E-4 7.272727E-9 2.196909E-4 2.729457E-4 1.361279E-4 7.373737E-9 2.135385E-4 2.679859E-4 1.313917E-4 7.474747E-9 2.073862E-4 2.630261E-4 1.270484E-4 7.575758E-9 2.031659E-4 2.580662E-4 1.228239E-4 7.676768E-9 1.996527E-4 2.531508E-4 1.185995E-4 7.777778E-9 1.961595E-4 2.483223E-4 1.143751E-4 7.878788E-9 1.926663E-4 2.435155E-4 1.102965E-4 7.979798E-9 1.891730E-4 2.387087E-4 1.065930E-4 8.080808E-9 1.850310E-4 2.339020E-4 1.029784E-4 8.181818E-9 1.807056E-4 2.296611E-4 9.936371E-5 8.282828E-9 1.763752E-4 2.264803E-4 9.574906E-5 8.383838E-9 1.720447E-4 2.235031E-4 9.237722E-5 8.484848E-9 1.677143E-4 2.205259E-4 8.961111E-5 8.585859E-9 1.643767E-4 2.175487E-4 8.695090E-5 8.686869E-9 1.612466E-4 2.144180E-4 8.429069E-5 8.787879E-9 1.581218E-4 2.110107E-4 8.163049E-5 8.888889E-9 1.549971E-4 2.075658E-4 7.894988E-5 8.989899E-9 1.518723E-4 2.041209E-4 7.621980E-5 9.090909E-9 1.488692E-4 2.006761E-4 7.348395E-5 9.191919E-9 1.458836E-4 1.975948E-4 7.074810E-5 9.292929E-9 1.428985E-4 1.951446E-4 6.801226E-5 9.393939E-9 1.399133E-4 1.927461E-4 6.550984E-5 9.494949E-9 1.369281E-4 1.903477E-4 6.355880E-5 9.595960E-9 1.339266E-4 1.879492E-4 6.164183E-5 9.696970E-9 1.309236E-4 1.852042E-4 5.972486E-5 9.797980E-9 1.279207E-4 1.818780E-4 5.780790E-5 9.898990E-9 1.249177E-4 1.785342E-4 5.593444E-5 1.000000E-8 1.219148E-4 1.751905E-4 5.416131E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.0 0.0 6.455197E-1 8.768612E-1 4.463046E-1 1.010101E-10 6.455198E-1 8.768613E-1 4.463046E-1 2.020202E-10 6.455197E-1 8.768612E-1 4.463046E-1 3.030303E-10 6.455198E-1 8.768613E-1 4.463047E-1 4.040404E-10 6.455198E-1 8.768612E-1 4.463047E-1 5.050505E-10 6.455198E-1 8.768613E-1 4.463047E-1 6.060606E-10 6.455198E-1 8.768614E-1 4.463046E-1 7.070707E-10 6.455201E-1 8.768612E-1 4.463001E-1 8.080808E-10 6.455212E-1 8.768610E-1 4.462779E-1 9.090909E-10 6.455030E-1 8.768642E-1 4.463684E-1 1.010101E-9 6.454561E-1 8.768780E-1 4.471279E-1 1.111111E-9 6.454949E-1 8.768522E-1 4.483929E-1 1.212121E-9 6.460549E-1 8.768100E-1 4.405217E-1 1.313131E-9 6.472087E-1 8.767760E-1 5.015394E-1 1.414141E-9 6.489162E-1 8.767849E-1 1.051109E+0 1.515152E-9 6.583570E-1 8.770427E-1 2.697059E+0 1.616162E-9 7.950735E-1 8.773005E-1 4.400026E+0 1.717172E-9 1.460068E+0 8.776880E-1 5.179333E+0 1.818182E-9 2.669483E+0 8.789197E-1 5.265649E+0 1.919192E-9 3.806867E+0 8.813378E-1 5.312362E+0 2.020202E-9 4.554015E+0 8.924244E-1 5.335574E+0 2.121212E-9 4.793873E+0 9.751131E-1 5.358787E+0 2.222222E-9 4.869959E+0 1.242993E+0 5.380961E+0 2.323232E-9 4.899225E+0 1.745258E+0 5.396333E+0 2.424242E-9 4.924273E+0 2.612558E+0 5.401285E+0 2.525253E-9 4.941606E+0 3.290531E+0 5.406167E+0 2.626263E-9 4.950741E+0 3.799549E+0 5.410446E+0 2.727273E-9 4.959876E+0 4.156832E+0 5.414552E+0 2.828283E-9 4.969012E+0 4.269549E+0 5.418659E+0 2.929293E-9 4.977332E+0 4.336592E+0 5.422765E+0 3.030303E-9 4.982257E+0 4.391067E+0 5.426418E+0 3.131313E-9 4.983933E+0 4.413792E+0 5.428863E+0 3.232323E-9 4.985580E+0 4.429954E+0 5.430974E+0 3.333333E-9 4.987057E+0 4.443016E+0 5.433085E+0 3.434343E-9 4.988512E+0 4.454850E+0 5.435196E+0 3.535354E-9 4.989966E+0 4.466010E+0 5.436872E+0 3.636364E-9 4.991421E+0 4.473839E+0 5.437596E+0 3.737374E-9 4.992686E+0 4.477973E+0 5.438067E+0 3.838384E-9 4.993603E+0 4.482107E+0 5.438537E+0 3.939394E-9 4.994475E+0 4.486241E+0 5.439007E+0 4.040404E-9 4.995346E+0 4.490071E+0 5.439354E+0 4.141414E-9 4.996218E+0 4.492512E+0 5.439476E+0 4.242424E-9 4.996880E+0 4.493517E+0 5.439539E+0 4.343434E-9 4.997222E+0 4.494296E+0 5.439602E+0 4.444444E-9 4.997523E+0 4.494909E+0 5.439665E+0 4.545455E-9 4.997824E+0 4.495480E+0 5.439736E+0 4.646465E-9 4.998125E+0 4.496051E+0 5.439819E+0 4.747475E-9 4.998329E+0 4.496621E+0 5.439904E+0 4.848485E-9 4.998410E+0 4.497062E+0 5.439990E+0 4.949495E-9 4.998475E+0 4.497317E+0 5.440076E+0 5.050505E-9 4.998540E+0 4.497526E+0 5.440143E+0 5.151515E-9 4.998605E+0 4.497735E+0 5.440187E+0 5.252525E-9 4.998659E+0 4.497944E+0 5.440225E+0 5.353535E-9 4.998699E+0 4.498106E+0 5.440263E+0 5.454545E-9 4.998739E+0 4.498209E+0 5.440301E+0 5.555556E-9 4.998778E+0 4.498298E+0 5.440349E+0 5.656566E-9 4.998817E+0 4.498387E+0 5.440407E+0 5.757576E-9 4.998847E+0 4.498476E+0 5.440467E+0 5.858586E-9 4.998869E+0 4.498544E+0 5.440527E+0 5.959596E-9 4.998890E+0 4.498589E+0 5.440587E+0 6.060606E-9 4.998912E+0 4.498629E+0 5.440632E+0 6.161616E-9 4.998933E+0 4.498670E+0 5.440662E+0 6.262626E-9 4.998957E+0 4.498710E+0 5.440689E+0 6.363636E-9 4.998983E+0 4.498743E+0 5.440716E+0 6.464646E-9 4.999009E+0 4.498770E+0 5.440742E+0 6.565657E-9 4.999035E+0 4.498795E+0 5.440777E+0 6.666667E-9 4.999061E+0 4.498820E+0 5.440818E+0 6.767677E-9 4.999081E+0 4.498846E+0 5.440861E+0 6.868687E-9 4.999097E+0 4.498868E+0 5.440904E+0 6.969697E-9 4.999113E+0 4.498887E+0 5.440947E+0 7.070707E-9 4.999129E+0 4.498906E+0 5.440977E+0 7.171717E-9 4.999145E+0 4.498924E+0 5.440997E+0 7.272727E-9 4.999164E+0 4.498943E+0 5.441016E+0 7.373737E-9 4.999184E+0 4.498960E+0 5.441035E+0 7.474747E-9 4.999205E+0 4.498975E+0 5.441053E+0 7.575758E-9 4.999225E+0 4.498991E+0 5.441079E+0 7.676768E-9 4.999246E+0 4.499006E+0 5.441109E+0 7.777778E-9 4.999261E+0 4.499021E+0 5.441141E+0 7.878788E-9 4.999274E+0 4.499036E+0 5.441172E+0 7.979798E-9 4.999286E+0 4.499051E+0 5.441203E+0 8.080808E-9 4.999298E+0 4.499066E+0 5.441223E+0 8.181818E-9 4.999311E+0 4.499081E+0 5.441238E+0 8.282828E-9 4.999326E+0 4.499095E+0 5.441251E+0 8.383838E-9 4.999343E+0 4.499108E+0 5.441264E+0 8.484848E-9 4.999359E+0 4.499120E+0 5.441277E+0 8.585859E-9 4.999376E+0 4.499132E+0 5.441296E+0 8.686869E-9 4.999392E+0 4.499144E+0 5.441319E+0 8.787879E-9 4.999403E+0 4.499156E+0 5.441341E+0 8.888889E-9 4.999413E+0 4.499168E+0 5.441364E+0 8.989899E-9 4.999423E+0 4.499181E+0 5.441387E+0 9.090909E-9 4.999433E+0 4.499195E+0 5.441400E+0 9.191919E-9 4.999442E+0 4.499208E+0 5.441410E+0 9.292929E-9 4.999455E+0 4.499221E+0 5.441418E+0 9.393939E-9 4.999468E+0 4.499231E+0 5.441427E+0 9.494949E-9 4.999482E+0 4.499241E+0 5.441436E+0 9.595960E-9 4.999495E+0 4.499250E+0 5.441451E+0 9.696970E-9 4.999508E+0 4.499259E+0 5.441468E+0 9.797980E-9 4.999516E+0 4.499269E+0 5.441486E+0 9.898990E-9 4.999522E+0 4.499282E+0 5.441503E+0 1.000000E-8 4.999529E+0 4.499297E+0 5.441520E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 -8.263725E-9 -1.598665E-7 7.070707E-10 1.591181E-7 -1.556335E-7 -4.476891E-6 8.080808E-10 1.150491E-6 -2.940610E-7 -2.539468E-5 9.090909E-10 -1.552854E-5 2.349282E-6 5.537353E-5 1.010101E-9 -6.038611E-5 1.374191E-5 7.536954E-4 1.111111E-9 -4.042814E-5 -7.712163E-6 1.251274E-3 1.212121E-9 4.809746E-4 -4.472091E-5 -2.039082E-2 1.313131E-9 1.603685E-3 -8.636937E-5 -7.611076E-2 1.414141E-9 1.124404E-4 -8.620256E-5 -5.951699E-2 1.515152E-9 -2.198134E-2 1.874384E-4 4.495440E-1 1.616162E-9 -6.965708E-2 4.610794E-4 2.012913E+0 1.717172E-9 -1.032485E-1 9.170896E-4 3.682415E+0 1.818182E-9 -2.440525E-2 2.104943E-3 4.414249E+0 1.919192E-9 5.108215E-1 2.345269E-3 4.552857E+0 2.020202E-9 1.521497E+0 -2.176834E-3 4.620119E+0 2.121212E-9 2.608044E+0 -2.471160E-2 4.669752E+0 2.222222E-9 3.386071E+0 -5.860850E-2 4.707655E+0 2.323232E-9 3.758810E+0 -9.648469E-2 4.721089E+0 2.424242E-9 3.884943E+0 -1.324471E-1 4.731739E+0 2.525253E-9 3.948719E+0 -1.192306E-1 4.740018E+0 2.626263E-9 3.984132E+0 4.446053E-2 4.747388E+0 2.727273E-9 4.005646E+0 4.015825E-1 4.754758E+0 2.828283E-9 4.027161E+0 8.945805E-1 4.762128E+0 2.929293E-9 4.048030E+0 1.468595E+0 4.768671E+0 3.030303E-9 4.062650E+0 1.967302E+0 4.772770E+0 3.131313E-9 4.066224E+0 2.466010E+0 4.775894E+0 3.232323E-9 4.069299E+0 2.867384E+0 4.779018E+0 3.333333E-9 4.072002E+0 3.038450E+0 4.782142E+0 3.434343E-9 4.074656E+0 3.146207E+0 4.784892E+0 3.535354E-9 4.077310E+0 3.215772E+0 4.786729E+0 3.636364E-9 4.079838E+0 3.270829E+0 4.788216E+0 3.737374E-9 4.081926E+0 3.311602E+0 4.789703E+0 3.838384E-9 4.083647E+0 3.327251E+0 4.791191E+0 3.939394E-9 4.085368E+0 3.340265E+0 4.792409E+0 4.040404E-9 4.087089E+0 3.350125E+0 4.793070E+0 4.141414E-9 4.088696E+0 3.358366E+0 4.793529E+0 4.242424E-9 4.089945E+0 3.366606E+0 4.793988E+0 4.343434E-9 4.090926E+0 3.374847E+0 4.794447E+0 4.444444E-9 4.091906E+0 3.381699E+0 4.794880E+0 4.545455E-9 4.092887E+0 3.385362E+0 4.795268E+0 4.646465E-9 4.093784E+0 3.387289E+0 4.795640E+0 4.747475E-9 4.094442E+0 3.389216E+0 4.796013E+0 4.848485E-9 4.094941E+0 3.391143E+0 4.796385E+0 4.949495E-9 4.095439E+0 3.392799E+0 4.796731E+0 5.050505E-9 4.095938E+0 3.393896E+0 4.797036E+0 5.151515E-9 4.096409E+0 3.394717E+0 4.797328E+0 5.252525E-9 4.096807E+0 3.395537E+0 4.797620E+0 5.353535E-9 4.097162E+0 3.396357E+0 4.797913E+0 5.454545E-9 4.097518E+0 3.397099E+0 4.798194E+0 5.555556E-9 4.097873E+0 3.397692E+0 4.798462E+0 5.656566E-9 4.098217E+0 3.398220E+0 4.798726E+0 5.757576E-9 4.098532E+0 3.398748E+0 4.798989E+0 5.858586E-9 4.098831E+0 3.399276E+0 4.799253E+0 5.959596E-9 4.099131E+0 3.399753E+0 4.799494E+0 6.060606E-9 4.099431E+0 3.400143E+0 4.799709E+0 6.161616E-9 4.099724E+0 3.400499E+0 4.799917E+0 6.262626E-9 4.100001E+0 3.400855E+0 4.800124E+0 6.363636E-9 4.100271E+0 3.401210E+0 4.800332E+0 6.464646E-9 4.100541E+0 3.401547E+0 4.800531E+0 6.565657E-9 4.100811E+0 3.401852E+0 4.800721E+0 6.666667E-9 4.101073E+0 3.402147E+0 4.800909E+0 6.767677E-9 4.101318E+0 3.402441E+0 4.801097E+0 6.868687E-9 4.101557E+0 3.402736E+0 4.801284E+0 6.969697E-9 4.101796E+0 3.403015E+0 4.801454E+0 7.070707E-9 4.102035E+0 3.403272E+0 4.801606E+0 7.171717E-9 4.102267E+0 3.403522E+0 4.801755E+0 7.272727E-9 4.102488E+0 3.403772E+0 4.801903E+0 7.373737E-9 4.102704E+0 3.404022E+0 4.802051E+0 7.474747E-9 4.102920E+0 3.404264E+0 4.802193E+0 7.575758E-9 4.103137E+0 3.404498E+0 4.802327E+0 7.676768E-9 4.103346E+0 3.404729E+0 4.802461E+0 7.777778E-9 4.103542E+0 3.404960E+0 4.802595E+0 7.878788E-9 4.103734E+0 3.405191E+0 4.802728E+0 7.979798E-9 4.103926E+0 3.405414E+0 4.802847E+0 8.080808E-9 4.104118E+0 3.405627E+0 4.802956E+0 8.181818E-9 4.104305E+0 3.405838E+0 4.803063E+0 8.282828E-9 4.104481E+0 3.406048E+0 4.803170E+0 8.383838E-9 4.104655E+0 3.406259E+0 4.803276E+0 8.484848E-9 4.104829E+0 3.406463E+0 4.803377E+0 8.585859E-9 4.105003E+0 3.406659E+0 4.803473E+0 8.686869E-9 4.105171E+0 3.406854E+0 4.803568E+0 8.787879E-9 4.105328E+0 3.407049E+0 4.803663E+0 8.888889E-9 4.105483E+0 3.407244E+0 4.803758E+0 8.989899E-9 4.105639E+0 3.407433E+0 4.803843E+0 9.090909E-9 4.105794E+0 3.407616E+0 4.803920E+0 9.191919E-9 4.105944E+0 3.407799E+0 4.803997E+0 9.292929E-9 4.106085E+0 3.407981E+0 4.804074E+0 9.393939E-9 4.106225E+0 3.408163E+0 4.804151E+0 9.494949E-9 4.106365E+0 3.408338E+0 4.804223E+0 9.595960E-9 4.106505E+0 3.408506E+0 4.804292E+0 9.696970E-9 4.106640E+0 3.408673E+0 4.804360E+0 9.797980E-9 4.106768E+0 3.408840E+0 4.804428E+0 9.898990E-9 4.106895E+0 3.409007E+0 4.804497E+0 1.000000E-8 4.107022E+0 3.409174E+0 4.804553E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.95 Vinl=1.7 C_comp 2p NA NA [Model Spec] Vinh 2.95 2.2 3.6 Vinl 1.7 1.2 2.3 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=2.95 Vinl=1.7 C_comp 2p NA NA [Model Spec] Vinh 2.95 2.2 3.6 Vinl 1.7 1.2 2.3 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=2.95 Vinl=1.7 C_comp 2p NA NA [Model Spec] Vinh 2.95 2.2 3.6 Vinl 1.7 1.2 2.3 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i2 | |====================================================================== [End]