|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ58 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz58p6x_300.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz58 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.956245E-1 2.031407E-1 3.992125E-1 -3.200000E+0 2.890947E-1 1.976572E-1 3.870854E-1 -3.100000E+0 2.792045E-1 1.991202E-1 3.746863E-1 -3.000000E+0 2.691079E-1 2.028210E-1 3.622656E-1 -2.900000E+0 2.590359E-1 1.951983E-1 3.498723E-1 -2.800000E+0 2.490335E-1 1.872547E-1 3.375195E-1 -2.700000E+0 2.391136E-1 1.793310E-1 3.252119E-1 -2.600000E+0 2.292812E-1 1.714865E-1 3.129506E-1 -2.500000E+0 2.195384E-1 1.637368E-1 3.007358E-1 -2.400000E+0 2.098862E-1 1.560878E-1 2.885666E-1 -2.300000E+0 2.003244E-1 1.485418E-1 2.764421E-1 -2.200000E+0 1.908527E-1 1.410997E-1 2.643610E-1 -2.100000E+0 1.814704E-1 1.337616E-1 2.523220E-1 -2.000000E+0 1.721768E-1 1.265270E-1 2.403242E-1 -1.900000E+0 1.629708E-1 1.193950E-1 2.283672E-1 -1.800000E+0 1.538519E-1 1.123649E-1 2.164520E-1 -1.700000E+0 1.448198E-1 1.054356E-1 2.045707E-1 -1.600000E+0 1.358717E-1 9.860659E-2 1.927039E-1 -1.500000E+0 1.269983E-1 9.187610E-2 1.808421E-1 -1.400000E+0 1.181917E-1 8.523861E-2 1.689803E-1 -1.300000E+0 1.094482E-1 7.868765E-2 1.571144E-1 -1.200000E+0 1.007654E-1 7.221954E-2 1.452404E-1 -1.100000E+0 9.214084E-2 6.583200E-2 1.333544E-1 -1.000000E+0 8.357259E-2 5.952357E-2 1.214529E-1 -9.000000E-1 7.505990E-2 5.329375E-2 1.095330E-1 -8.000000E-1 6.659891E-2 4.713923E-2 9.757756E-2 -7.000000E-1 5.816467E-2 4.104634E-2 8.549330E-2 -6.000000E-1 4.970871E-2 3.499790E-2 7.332361E-2 -5.000000E-1 4.122120E-2 2.897837E-2 6.112724E-2 -4.000000E-1 3.278556E-2 2.297569E-2 4.890803E-2 -3.000000E-1 2.442864E-2 1.703909E-2 3.667207E-2 -2.000000E-1 1.616481E-2 1.121575E-2 2.442998E-2 -1.000000E-1 8.013305E-3 5.527687E-3 1.219809E-2 0.0 7.821654E-11 1.173248E-10 8.321877E-11 10.000000E-2 -7.737491E-3 -5.283372E-3 -1.188028E-2 2.000000E-1 -1.508225E-2 -1.025791E-2 -2.318076E-2 3.000000E-1 -2.203347E-2 -1.492235E-2 -3.390431E-2 4.000000E-1 -2.859046E-2 -1.927554E-2 -4.405395E-2 5.000000E-1 -3.475266E-2 -2.331657E-2 -5.363289E-2 6.000000E-1 -4.051977E-2 -2.704483E-2 -6.264458E-2 7.000000E-1 -4.589180E-2 -3.046019E-2 -7.109281E-2 8.000000E-1 -5.086920E-2 -3.356324E-2 -7.898182E-2 9.000000E-1 -5.545312E-2 -3.635567E-2 -8.631647E-2 1.000000E+0 -5.964568E-2 -3.884085E-2 -9.310253E-2 1.100000E+0 -6.345048E-2 -4.102471E-2 -9.934710E-2 1.200000E+0 -6.687332E-2 -4.291691E-2 -1.050592E-1 1.300000E+0 -6.992317E-2 -4.453243E-2 -1.102506E-1 1.400000E+0 -7.261358E-2 -4.589295E-2 -1.149372E-1 1.500000E+0 -7.496418E-2 -4.702749E-2 -1.191402E-1 1.600000E+0 -7.700193E-2 -4.797110E-2 -1.228881E-1 1.700000E+0 -7.876133E-2 -4.876140E-2 -1.262170E-1 1.800000E+0 -8.028254E-2 -4.943402E-2 -1.291700E-1 1.900000E+0 -8.160773E-2 -5.001910E-2 -1.317950E-1 2.000000E+0 -8.277655E-2 -5.053990E-2 -1.341400E-1 2.100000E+0 -8.382291E-2 -5.101329E-2 -1.362495E-1 2.200000E+0 -8.477365E-2 -5.145106E-2 -1.381619E-1 2.300000E+0 -8.564900E-2 -5.186135E-2 -1.399091E-1 2.400000E+0 -8.646383E-2 -5.224983E-2 -1.415167E-1 2.500000E+0 -8.722898E-2 -5.262048E-2 -1.430051E-1 2.600000E+0 -8.795246E-2 -5.297618E-2 -1.443909E-1 2.700000E+0 -8.864030E-2 -5.331904E-2 -1.456874E-1 2.800000E+0 -8.929711E-2 -5.365069E-2 -1.469056E-1 2.900000E+0 -8.992653E-2 -5.397239E-2 -1.480547E-1 3.000000E+0 -9.053149E-2 -5.428514E-2 -1.491423E-1 3.100000E+0 -9.111441E-2 -5.458976E-2 -1.501750E-1 3.200000E+0 -9.167732E-2 -5.488697E-2 -1.511583E-1 3.300000E+0 -9.222194E-2 -5.517772E-2 -1.520972E-1 3.400000E+0 -9.274976E-2 -5.546764E-2 -1.529957E-1 3.500000E+0 -9.326208E-2 -5.581040E-2 -1.538575E-1 3.600000E+0 -9.376022E-2 -5.665380E-2 -1.546860E-1 3.700000E+0 -9.424920E-2 -6.281694E-2 -1.554839E-1 3.800000E+0 -9.479130E-2 -1.346990E-1 -1.562538E-1 3.900000E+0 -9.585600E-2 -3.890539E-1 -1.569980E-1 4.000000E+0 -9.853236E-2 -7.508105E-1 -1.577218E-1 4.100000E+0 -1.107425E-1 -1.153625E+0 -1.585176E-1 4.200000E+0 -2.425553E-1 -1.575756E+0 -1.602209E-1 4.300000E+0 -5.618690E-1 -2.008791E+0 -1.641532E-1 4.400000E+0 -9.505233E-1 -2.448739E+0 -1.700974E-1 4.500000E+0 -1.364936E+0 -2.893463E+0 -1.915167E-1 4.600000E+0 -1.792054E+0 -3.341647E+0 -4.015986E-1 4.700000E+0 -2.226606E+0 -3.792456E+0 -7.710687E-1 4.800000E+0 -2.666040E+0 -4.245322E+0 -1.182279E+0 4.900000E+0 -3.108878E+0 -4.699841E+0 -1.609482E+0 5.000000E+0 -3.554233E+0 -5.155717E+0 -2.044901E+0 5.100000E+0 -4.001519E+0 -5.612726E+0 -2.485324E+0 5.200000E+0 -4.450333E+0 -6.070696E+0 -2.929060E+0 5.300000E+0 -4.900385E+0 -6.529490E+0 -3.375159E+0 5.400000E+0 -5.351461E+0 -6.988998E+0 -3.823024E+0 5.500000E+0 -5.803395E+0 -7.449131E+0 -4.272259E+0 5.600000E+0 -6.256061E+0 -7.909816E+0 -4.722586E+0 5.700000E+0 -6.709357E+0 -8.370992E+0 -5.173803E+0 5.800000E+0 -7.163201E+0 -8.832607E+0 -5.625760E+0 5.900000E+0 -7.617527E+0 -9.294616E+0 -6.078342E+0 6.000000E+0 -8.072279E+0 -9.756983E+0 -6.531456E+0 6.100000E+0 -8.527412E+0 -1.021968E+1 -6.985033E+0 6.200000E+0 -8.982885E+0 -1.068266E+1 -7.439012E+0 6.300000E+0 -9.438666E+0 -1.114593E+1 -7.893347E+0 6.400000E+0 -9.894726E+0 -1.160944E+1 -8.347997E+0 6.500000E+0 -1.035104E+1 -1.207318E+1 -8.802929E+0 6.600000E+0 -1.080759E+1 -1.253713E+1 -9.258114E+0 | [Pulldown] -3.300000E+0 -1.070361E+1 -1.108454E+1 -1.045316E+1 -3.200000E+0 -1.024747E+1 -1.062154E+1 -9.997912E+0 -3.100000E+0 -9.791559E+0 -1.015882E+1 -9.542858E+0 -3.000000E+0 -9.335913E+0 -9.696397E+0 -9.088019E+0 -2.900000E+0 -8.880553E+0 -9.234306E+0 -8.633420E+0 -2.800000E+0 -8.425509E+0 -8.772577E+0 -8.179085E+0 -2.700000E+0 -7.970816E+0 -8.311249E+0 -7.725045E+0 -2.600000E+0 -7.516514E+0 -7.850368E+0 -7.271335E+0 -2.500000E+0 -7.062653E+0 -7.389986E+0 -6.818000E+0 -2.400000E+0 -6.609290E+0 -6.930167E+0 -6.365089E+0 -2.300000E+0 -6.156496E+0 -6.470986E+0 -5.912668E+0 -2.200000E+0 -5.704356E+0 -6.012535E+0 -5.460814E+0 -2.100000E+0 -5.252977E+0 -5.554927E+0 -5.009626E+0 -2.000000E+0 -4.802494E+0 -5.098302E+0 -4.559231E+0 -1.900000E+0 -4.353083E+0 -4.642840E+0 -4.109796E+0 -1.800000E+0 -3.904971E+0 -4.188774E+0 -3.661546E+0 -1.700000E+0 -3.458472E+0 -3.736412E+0 -3.214793E+0 -1.600000E+0 -3.014023E+0 -3.286176E+0 -2.769994E+0 -1.500000E+0 -2.572263E+0 -2.838664E+0 -2.327844E+0 -1.400000E+0 -2.134178E+0 -2.394759E+0 -1.889481E+0 -1.300000E+0 -1.701436E+0 -1.955868E+0 -1.457012E+0 -1.200000E+0 -1.276990E+0 -1.524295E+0 -1.034669E+0 -1.100000E+0 -8.671685E-1 -1.104417E+0 -6.337152E-1 -1.000000E+0 -4.885642E-1 -7.056606E-1 -2.977937E-1 -9.000000E-1 -1.989414E-1 -3.530624E-1 -1.643233E-1 -8.000000E-1 -1.016201E-1 -1.202016E-1 -1.415195E-1 -7.000000E-1 -8.441142E-2 -5.857222E-2 -1.235781E-1 -6.000000E-1 -7.200915E-2 -4.693177E-2 -1.060040E-1 -5.000000E-1 -6.013290E-2 -3.884579E-2 -8.895263E-2 -4.000000E-1 -4.831920E-2 -3.099993E-2 -7.190029E-2 -3.000000E-1 -3.638277E-2 -2.317062E-2 -5.448772E-2 -2.000000E-1 -2.432474E-2 -1.536533E-2 -3.668686E-2 -1.000000E-1 -1.218078E-2 -7.623858E-3 -1.851532E-2 4.440892E-16 -1.735495E-10 -1.777122E-10 -1.907690E-10 1.000000E-1 1.173971E-2 7.264697E-3 1.802889E-2 2.000000E-1 2.262132E-2 1.398482E-2 3.478974E-2 3.000000E-1 3.267511E-2 2.017889E-2 5.032140E-2 4.000000E-1 4.193067E-2 2.586481E-2 6.466289E-2 5.000000E-1 5.041661E-2 3.105990E-2 7.785253E-2 6.000000E-1 5.816023E-2 3.578074E-2 8.992680E-2 7.000000E-1 6.518696E-2 4.004310E-2 1.009189E-1 8.000000E-1 7.151975E-2 4.386177E-2 1.108569E-1 9.000000E-1 7.717800E-2 4.725035E-2 1.197607E-1 1.000000E+0 8.217642E-2 5.022106E-2 1.276393E-1 1.100000E+0 8.652386E-2 5.278466E-2 1.344878E-1 1.200000E+0 9.022416E-2 5.495132E-2 1.402906E-1 1.300000E+0 9.328233E-2 5.673379E-2 1.450375E-1 1.400000E+0 9.572015E-2 5.815407E-2 1.487605E-1 1.500000E+0 9.759515E-2 5.925126E-2 1.515687E-1 1.600000E+0 9.900346E-2 6.008208E-2 1.536400E-1 1.700000E+0 1.000574E-1 6.071004E-2 1.551689E-1 1.800000E+0 1.008583E-1 6.119208E-2 1.563196E-1 1.900000E+0 1.014832E-1 6.157188E-2 1.572114E-1 2.000000E+0 1.019859E-1 6.188023E-2 1.579253E-1 2.100000E+0 1.024027E-1 6.213802E-2 1.585144E-1 2.200000E+0 1.027579E-1 6.235935E-2 1.590143E-1 2.300000E+0 1.030679E-1 6.255385E-2 1.594487E-1 2.400000E+0 1.033440E-1 6.272816E-2 1.598340E-1 2.500000E+0 1.035943E-1 6.288698E-2 1.601818E-1 2.600000E+0 1.038243E-1 6.303372E-2 1.605003E-1 2.700000E+0 1.040385E-1 6.317087E-2 1.607957E-1 2.800000E+0 1.042398E-1 6.330031E-2 1.610725E-1 2.900000E+0 1.044308E-1 6.342347E-2 1.613343E-1 3.000000E+0 1.046133E-1 6.354148E-2 1.615840E-1 3.100000E+0 1.047890E-1 6.365527E-2 1.618238E-1 3.200000E+0 1.049590E-1 6.376557E-2 1.620559E-1 3.300000E+0 1.051246E-1 6.387314E-2 1.622820E-1 3.400000E+0 1.052868E-1 6.398063E-2 1.625038E-1 3.500000E+0 1.054466E-1 6.410490E-2 1.627229E-1 3.600000E+0 1.056048E-1 6.425424E-2 1.629408E-1 3.700000E+0 1.057625E-1 6.442195E-2 1.631592E-1 3.800000E+0 1.059212E-1 6.464812E-2 1.633798E-1 3.900000E+0 1.060957E-1 6.507565E-2 1.636042E-1 4.000000E+0 1.063268E-1 6.583537E-2 1.638342E-1 4.100000E+0 1.066622E-1 6.691817E-2 1.640720E-1 4.200000E+0 1.073292E-1 6.827519E-2 1.643199E-1 4.300000E+0 1.085110E-1 6.987334E-2 1.645900E-1 4.400000E+0 1.101642E-1 7.169084E-2 1.650369E-1 4.500000E+0 1.122149E-1 7.370981E-2 1.661026E-1 4.600000E+0 1.146161E-1 7.591238E-2 1.680920E-1 4.700000E+0 1.173342E-1 7.827990E-2 1.708643E-1 4.800000E+0 1.203425E-1 8.079417E-2 1.742690E-1 4.900000E+0 1.236174E-1 8.343714E-2 1.782124E-1 5.000000E+0 1.271370E-1 8.618976E-2 1.826280E-1 5.100000E+0 1.308795E-1 8.903070E-2 1.874652E-1 5.200000E+0 1.348261E-1 9.193459E-2 1.926845E-1 5.300000E+0 1.389604E-1 9.486908E-2 1.982548E-1 5.400000E+0 1.432670E-1 9.778968E-2 2.041492E-1 5.500000E+0 1.477305E-1 1.006300E-1 2.103420E-1 5.600000E+0 1.523348E-1 1.032812E-1 2.168150E-1 5.700000E+0 1.570614E-1 1.055395E-1 2.235550E-1 5.800000E+0 1.618873E-1 1.069334E-1 2.305519E-1 5.900000E+0 1.667814E-1 1.057947E-1 2.377976E-1 6.000000E+0 1.716977E-1 9.462065E-2 2.452849E-1 6.100000E+0 1.765614E-1 7.895965E-2 2.530060E-1 6.200000E+0 1.812352E-1 7.418138E-2 2.609513E-1 6.300000E+0 1.854083E-1 7.407831E-2 2.691058E-1 6.400000E+0 1.880346E-1 7.438674E-2 2.774449E-1 6.500000E+0 1.828283E-1 7.496061E-2 2.859230E-1 6.600000E+0 1.588198E-1 7.571695E-2 2.944473E-1 | [Ramp] dV/dt_r 1.575E+0/3.837E-10 1.237E+0/7.204E-10 1.876E+0/2.678E-10 dV/dt_f 1.685E+0/4.688E-10 1.338E+0/8.671E-10 1.958E+0/3.053E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-10 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.111111E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.717172E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.818182E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.919192E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.121212E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.222222E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.323232E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.424242E-9 3.300000E+0 3.000000E+0 3.599999E+0 2.525253E-9 3.300000E+0 3.000000E+0 3.599995E+0 2.626263E-9 3.299999E+0 3.000000E+0 3.600007E+0 2.727273E-9 3.299996E+0 3.000000E+0 3.600194E+0 2.828283E-9 3.299992E+0 3.000000E+0 3.600171E+0 2.929293E-9 3.300018E+0 2.999998E+0 3.598191E+0 3.030303E-9 3.300190E+0 2.999994E+0 3.593775E+0 3.131313E-9 3.300438E+0 2.999990E+0 3.597466E+0 3.232323E-9 3.299960E+0 2.999990E+0 3.632498E+0 3.333333E-9 3.298143E+0 3.000006E+0 3.643170E+0 3.434343E-9 3.295512E+0 3.000069E+0 3.510208E+0 3.535354E-9 3.292632E+0 3.000217E+0 3.136422E+0 3.636364E-9 3.297176E+0 3.000368E+0 2.511576E+0 3.737374E-9 3.321395E+0 3.000391E+0 1.864585E+0 3.838384E-9 3.352522E+0 3.000121E+0 1.210603E+0 3.939394E-9 3.345059E+0 2.999475E+0 7.495568E-1 4.040404E-9 3.241582E+0 2.998361E+0 6.195164E-1 4.141414E-9 3.042455E+0 2.996858E+0 5.496015E-1 4.242424E-9 2.752179E+0 2.995200E+0 5.100816E-1 4.343434E-9 2.364409E+0 2.993743E+0 4.801999E-1 4.444444E-9 1.965537E+0 2.994029E+0 4.592846E-1 4.545455E-9 1.583496E+0 2.999223E+0 4.500625E-1 4.646465E-9 1.259824E+0 3.011808E+0 4.419565E-1 4.747475E-9 1.029415E+0 3.028276E+0 4.355158E-1 4.848485E-9 8.907703E-1 3.044400E+0 4.299313E-1 4.949495E-9 7.987292E-1 3.049261E+0 4.243469E-1 5.050505E-9 7.253780E-1 3.027175E+0 4.187624E-1 5.151515E-9 6.858831E-1 2.959432E+0 4.140751E-1 5.252525E-9 6.680088E-1 2.834257E+0 4.112085E-1 5.353535E-9 6.529254E-1 2.683043E+0 4.092267E-1 5.454545E-9 6.407197E-1 2.529822E+0 4.072450E-1 5.555556E-9 6.289440E-1 2.349666E+0 4.052632E-1 5.656566E-9 6.171684E-1 2.148871E+0 4.035900E-1 5.757576E-9 6.053927E-1 1.948077E+0 4.024882E-1 5.858586E-9 5.971614E-1 1.747282E+0 4.016346E-1 5.959596E-9 5.921642E-1 1.551306E+0 4.007811E-1 6.060606E-9 5.876310E-1 1.419110E+0 3.999276E-1 6.161616E-9 5.830979E-1 1.327203E+0 3.992303E-1 6.262626E-9 5.785647E-1 1.235295E+0 3.987995E-1 6.363636E-9 5.753402E-1 1.143387E+0 3.984707E-1 6.464646E-9 5.731304E-1 1.054633E+0 3.981419E-1 6.565657E-9 5.710592E-1 1.007144E+0 3.978131E-1 6.666667E-9 5.689879E-1 9.809209E-1 3.975364E-1 6.767677E-9 5.669166E-1 9.546978E-1 3.973420E-1 6.868687E-9 5.654899E-1 9.284746E-1 3.971750E-1 6.969697E-9 5.644876E-1 9.031178E-1 3.970079E-1 7.070707E-9 5.635397E-1 8.889901E-1 3.968409E-1 7.171717E-9 5.625918E-1 8.795080E-1 3.967114E-1 7.272727E-9 5.616438E-1 8.700260E-1 3.966373E-1 7.373737E-9 5.610033E-1 8.605439E-1 3.965787E-1 7.474747E-9 5.605342E-1 8.513284E-1 3.965202E-1 7.575758E-9 5.600854E-1 8.455389E-1 3.964616E-1 7.676768E-9 5.596365E-1 8.408600E-1 3.964082E-1 7.777778E-9 5.591877E-1 8.361812E-1 3.963618E-1 7.878788E-9 5.588861E-1 8.315023E-1 3.963170E-1 7.979798E-9 5.586536E-1 8.269727E-1 3.962723E-1 8.080808E-9 5.584285E-1 8.243467E-1 3.962275E-1 8.181818E-9 5.582035E-1 8.221866E-1 3.961963E-1 8.282828E-9 5.579784E-1 8.200265E-1 3.961827E-1 8.383838E-9 5.578345E-1 8.178665E-1 3.961722E-1 8.484848E-9 5.577224E-1 8.157647E-1 3.961618E-1 8.585859E-9 5.576133E-1 8.144021E-1 3.961513E-1 8.686869E-9 5.575042E-1 8.131681E-1 3.961374E-1 8.787879E-9 5.573950E-1 8.119340E-1 3.961191E-1 8.888889E-9 5.573230E-1 8.106999E-1 3.961004E-1 8.989899E-9 5.572629E-1 8.095107E-1 3.960816E-1 9.090909E-9 5.572037E-1 8.088861E-1 3.960628E-1 9.191919E-9 5.571445E-1 8.083236E-1 3.960514E-1 9.292929E-9 5.570853E-1 8.077611E-1 3.960486E-1 9.393939E-9 5.570490E-1 8.071986E-1 3.960464E-1 9.494949E-9 5.570188E-1 8.066504E-1 3.960442E-1 9.595960E-9 5.569888E-1 8.062819E-1 3.960420E-1 9.696970E-9 5.569588E-1 8.059227E-1 3.960337E-1 9.797980E-9 5.569288E-1 8.055636E-1 3.960185E-1 9.898990E-9 5.569054E-1 8.052044E-1 3.960032E-1 1.000000E-8 5.568835E-1 8.048453E-1 3.959879E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.512772E+0 1.972997E+0 3.024491E+0 1.010101E-10 2.512772E+0 1.972997E+0 3.024491E+0 2.020202E-10 2.512772E+0 1.972997E+0 3.024491E+0 3.030303E-10 2.512772E+0 1.972997E+0 3.024491E+0 4.040404E-10 2.512772E+0 1.972997E+0 3.024491E+0 5.050505E-10 2.512772E+0 1.972997E+0 3.024491E+0 6.060606E-10 2.512772E+0 1.972997E+0 3.024491E+0 7.070707E-10 2.512772E+0 1.972997E+0 3.024491E+0 8.080808E-10 2.512772E+0 1.972997E+0 3.024491E+0 9.090909E-10 2.512772E+0 1.972997E+0 3.024491E+0 1.010101E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.111111E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.212121E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.313131E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.414141E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.515152E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.616162E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.717172E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.818182E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.919192E-9 2.512772E+0 1.972997E+0 3.024491E+0 2.020202E-9 2.512772E+0 1.972997E+0 3.024491E+0 2.121212E-9 2.512772E+0 1.972997E+0 3.024491E+0 2.222222E-9 2.512772E+0 1.972997E+0 3.024491E+0 2.323232E-9 2.512772E+0 1.972997E+0 3.024491E+0 2.424242E-9 2.512772E+0 1.972997E+0 3.024490E+0 2.525253E-9 2.512772E+0 1.972997E+0 3.024487E+0 2.626263E-9 2.512771E+0 1.972997E+0 3.024497E+0 2.727273E-9 2.512769E+0 1.972997E+0 3.024646E+0 2.828283E-9 2.512768E+0 1.972997E+0 3.024564E+0 2.929293E-9 2.512789E+0 1.972995E+0 3.022959E+0 3.030303E-9 2.512898E+0 1.972993E+0 3.020408E+0 3.131313E-9 2.512953E+0 1.972989E+0 3.024165E+0 3.232323E-9 2.512414E+0 1.972989E+0 3.031540E+0 3.333333E-9 2.511209E+0 1.972998E+0 2.897384E+0 3.434343E-9 2.510558E+0 1.973029E+0 2.356743E+0 3.535354E-9 2.511379E+0 1.973049E+0 1.454863E+0 3.636364E-9 2.512784E+0 1.972979E+0 5.881929E-1 3.737374E-9 2.505230E+0 1.972754E+0 1.168029E-1 3.838384E-9 2.421495E+0 1.972329E+0 3.058893E-2 3.939394E-9 2.138176E+0 1.971957E+0 1.464748E-2 4.040404E-9 1.617111E+0 1.972094E+0 1.077647E-2 4.141414E-9 9.929025E-1 1.972940E+0 7.710052E-3 4.242424E-9 4.900824E-1 1.974719E+0 6.045166E-3 4.343434E-9 2.062624E-1 1.978189E+0 4.991362E-3 4.444444E-9 8.531282E-2 1.980620E+0 4.158567E-3 4.545455E-9 2.580287E-2 1.973825E+0 3.325773E-3 4.646465E-9 5.847296E-3 1.941936E+0 2.687442E-3 4.747475E-9 1.003504E-2 1.853228E+0 2.342528E-3 4.848485E-9 9.439267E-3 1.720685E+0 2.071060E-3 4.949495E-9 8.105061E-3 1.532675E+0 1.799592E-3 5.050505E-9 6.770855E-3 1.256744E+0 1.528124E-3 5.151515E-9 5.469687E-3 9.624197E-1 1.311023E-3 5.252525E-9 4.293217E-3 7.076667E-1 1.164329E-3 5.353535E-9 3.472887E-3 4.769843E-1 1.034408E-3 5.454545E-9 3.009091E-3 2.525481E-1 9.044867E-4 5.555556E-9 2.663572E-3 1.162619E-1 7.745656E-4 5.656566E-9 2.333416E-3 6.824802E-2 6.798890E-4 5.757576E-9 2.003261E-3 4.555232E-2 6.246638E-4 5.858586E-9 1.673106E-3 2.980343E-2 5.783098E-4 5.959596E-9 1.446102E-3 1.417259E-2 5.319559E-4 6.060606E-9 1.307337E-3 8.108871E-3 4.856019E-4 6.161616E-9 1.179611E-3 8.368529E-3 4.459390E-4 6.262626E-9 1.051885E-3 8.628187E-3 4.127834E-4 6.363636E-9 9.241587E-4 8.887845E-3 3.809942E-4 6.464646E-9 8.260569E-4 9.121153E-3 3.492049E-4 6.565657E-9 7.493679E-4 7.225477E-3 3.174157E-4 6.666667E-9 6.752361E-4 5.115058E-3 2.968676E-4 6.767677E-9 6.011043E-4 4.016464E-3 2.858511E-4 6.868687E-9 5.269726E-4 3.417389E-3 2.766771E-4 6.969697E-9 4.822570E-4 2.929146E-3 2.675031E-4 7.070707E-9 4.554679E-4 2.440903E-3 2.583291E-4 7.171717E-9 4.306976E-4 1.952660E-3 2.470474E-4 7.272727E-9 4.059273E-4 1.610988E-3 2.342044E-4 7.373737E-9 3.811570E-4 1.467672E-3 2.210889E-4 7.474747E-9 3.577679E-4 1.376639E-3 2.079734E-4 7.575758E-9 3.350852E-4 1.285606E-3 1.948579E-4 7.676768E-9 3.124762E-4 1.194573E-3 1.878423E-4 7.777778E-9 2.898671E-4 1.088616E-3 1.847787E-4 7.878788E-9 2.672580E-4 9.638199E-4 1.823204E-4 7.979798E-9 2.566139E-4 8.349676E-4 1.798620E-4 8.080808E-9 2.510628E-4 7.061153E-4 1.774036E-4 8.181818E-9 2.459899E-4 5.772630E-4 1.715380E-4 8.282828E-9 2.409170E-4 4.991582E-4 1.637425E-4 8.383838E-9 2.358440E-4 4.810538E-4 1.556988E-4 8.484848E-9 2.273985E-4 4.729570E-4 1.476551E-4 8.585859E-9 2.177719E-4 4.648603E-4 1.396114E-4 8.686869E-9 2.080501E-4 4.567635E-4 1.360663E-4 8.787879E-9 1.983284E-4 4.319069E-4 1.347454E-4 8.888889E-9 1.886067E-4 3.884203E-4 1.336474E-4 8.989899E-9 1.852280E-4 3.427348E-4 1.325494E-4 9.090909E-9 1.836457E-4 2.970493E-4 1.314514E-4 9.191919E-9 1.821759E-4 2.513638E-4 1.271689E-4 9.292929E-9 1.807062E-4 2.291472E-4 1.215161E-4 9.393939E-9 1.792364E-4 2.315379E-4 1.157716E-4 9.494949E-9 1.743428E-4 2.356272E-4 1.100270E-4 9.595960E-9 1.686845E-4 2.397165E-4 1.042824E-4 9.696970E-9 1.629975E-4 2.438058E-4 1.025910E-4 9.797980E-9 1.573104E-4 2.319667E-4 1.024109E-4 9.898990E-9 1.516234E-4 2.043273E-4 1.022723E-4 1.000000E-8 1.544770E-4 1.763756E-4 1.021337E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.563835E-1 8.024701E-1 3.958001E-1 1.010101E-10 5.563835E-1 8.024702E-1 3.958001E-1 2.020202E-10 5.563835E-1 8.024702E-1 3.958001E-1 3.030303E-10 5.563835E-1 8.024702E-1 3.958001E-1 4.040404E-10 5.563835E-1 8.024702E-1 3.958001E-1 5.050505E-10 5.563835E-1 8.024702E-1 3.958001E-1 6.060606E-10 5.563835E-1 8.024702E-1 3.958001E-1 7.070707E-10 5.563835E-1 8.024702E-1 3.958001E-1 8.080808E-10 5.563835E-1 8.024702E-1 3.958001E-1 9.090909E-10 5.563835E-1 8.024702E-1 3.958001E-1 1.010101E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.111111E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.212121E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.313131E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.414141E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.515152E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.616162E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.717172E-9 5.563835E-1 8.024701E-1 3.958001E-1 1.818182E-9 5.563835E-1 8.024702E-1 3.958001E-1 1.919192E-9 5.563835E-1 8.024702E-1 3.958000E-1 2.020202E-9 5.563834E-1 8.024701E-1 3.958003E-1 2.121212E-9 5.563834E-1 8.024700E-1 3.958022E-1 2.222222E-9 5.563841E-1 8.024700E-1 3.957980E-1 2.323232E-9 5.563865E-1 8.024700E-1 3.957650E-1 2.424242E-9 5.563858E-1 8.024705E-1 3.957290E-1 2.525253E-9 5.563683E-1 8.024720E-1 3.959244E-1 2.626263E-9 5.563412E-1 8.024756E-1 3.971193E-1 2.727273E-9 5.563265E-1 8.024746E-1 3.987759E-1 2.828283E-9 5.563772E-1 8.024686E-1 3.996889E-1 2.929293E-9 5.566204E-1 8.024545E-1 4.558301E-1 3.030303E-9 5.574175E-1 8.024303E-1 8.420977E-1 3.131313E-9 5.586725E-1 8.024107E-1 1.695594E+0 3.232323E-9 5.590791E-1 8.024157E-1 2.520286E+0 3.333333E-9 5.602870E-1 8.024620E-1 3.167305E+0 3.434343E-9 6.173853E-1 8.025303E-1 3.441523E+0 3.535354E-9 8.495034E-1 8.026379E-1 3.523197E+0 3.636364E-9 1.336717E+0 8.028447E-1 3.548611E+0 3.737374E-9 1.973869E+0 8.032057E-1 3.564965E+0 3.838384E-9 2.463790E+0 8.035969E-1 3.576846E+0 3.939394E-9 2.824839E+0 8.037843E-1 3.581836E+0 4.040404E-9 3.080386E+0 8.034038E-1 3.586783E+0 4.141414E-9 3.177954E+0 8.033096E-1 3.591730E+0 4.242424E-9 3.228434E+0 8.102298E-1 3.596677E+0 4.343434E-9 3.255453E+0 8.502420E-1 3.599392E+0 4.444444E-9 3.265281E+0 9.405131E-1 3.599176E+0 4.545455E-9 3.273781E+0 1.162912E+0 3.599029E+0 4.646465E-9 3.281731E+0 1.579526E+0 3.598942E+0 4.747475E-9 3.287193E+0 2.023938E+0 3.598878E+0 4.848485E-9 3.289760E+0 2.379850E+0 3.598815E+0 4.949495E-9 3.292228E+0 2.603318E+0 3.598751E+0 5.050505E-9 3.294696E+0 2.723405E+0 3.598715E+0 5.151515E-9 3.297165E+0 2.805000E+0 3.598733E+0 5.252525E-9 3.298401E+0 2.850744E+0 3.598779E+0 5.353535E-9 3.298476E+0 2.880685E+0 3.598825E+0 5.454545E-9 3.298534E+0 2.904438E+0 3.598870E+0 5.555556E-9 3.298589E+0 2.928192E+0 3.598912E+0 5.656566E-9 3.298640E+0 2.944283E+0 3.598946E+0 5.757576E-9 3.298691E+0 2.953045E+0 3.598977E+0 5.858586E-9 3.298742E+0 2.960820E+0 3.599008E+0 5.959596E-9 3.298786E+0 2.968594E+0 3.599038E+0 6.060606E-9 3.298817E+0 2.976369E+0 3.599067E+0 6.161616E-9 3.298843E+0 2.981545E+0 3.599091E+0 6.262626E-9 3.298869E+0 2.984617E+0 3.599114E+0 6.363636E-9 3.298894E+0 2.987417E+0 3.599136E+0 6.464646E-9 3.298917E+0 2.990217E+0 3.599159E+0 6.565657E-9 3.298934E+0 2.993018E+0 3.599182E+0 6.666667E-9 3.298949E+0 2.994626E+0 3.599204E+0 6.767677E-9 3.298964E+0 2.995416E+0 3.599227E+0 6.868687E-9 3.298979E+0 2.996107E+0 3.599249E+0 6.969697E-9 3.298996E+0 2.996798E+0 3.599272E+0 7.070707E-9 3.299015E+0 2.997488E+0 3.599293E+0 7.171717E-9 3.299034E+0 2.997907E+0 3.599311E+0 7.272727E-9 3.299054E+0 2.998169E+0 3.599328E+0 7.373737E-9 3.299074E+0 2.998412E+0 3.599346E+0 7.474747E-9 3.299091E+0 2.998656E+0 3.599363E+0 7.575758E-9 3.299104E+0 2.998899E+0 3.599381E+0 7.676768E-9 3.299117E+0 2.998983E+0 3.599397E+0 7.777778E-9 3.299129E+0 2.998989E+0 3.599414E+0 7.878788E-9 3.299142E+0 2.998987E+0 3.599430E+0 7.979798E-9 3.299156E+0 2.998985E+0 3.599447E+0 8.080808E-9 3.299172E+0 2.998983E+0 3.599462E+0 8.181818E-9 3.299189E+0 2.999022E+0 3.599475E+0 8.282828E-9 3.299206E+0 2.999079E+0 3.599487E+0 8.383838E-9 3.299223E+0 2.999138E+0 3.599500E+0 8.484848E-9 3.299237E+0 2.999196E+0 3.599513E+0 8.585859E-9 3.299248E+0 2.999254E+0 3.599526E+0 8.686869E-9 3.299257E+0 2.999254E+0 3.599538E+0 8.787879E-9 3.299267E+0 2.999235E+0 3.599551E+0 8.888889E-9 3.299277E+0 2.999214E+0 3.599564E+0 8.989899E-9 3.299288E+0 2.999193E+0 3.599577E+0 9.090909E-9 3.299301E+0 2.999172E+0 3.599588E+0 9.191919E-9 3.299315E+0 2.999193E+0 3.599598E+0 9.292929E-9 3.299328E+0 2.999226E+0 3.599607E+0 9.393939E-9 3.299341E+0 2.999260E+0 3.599616E+0 9.494949E-9 3.299353E+0 2.999293E+0 3.599625E+0 9.595960E-9 3.299362E+0 2.999326E+0 3.599635E+0 9.696970E-9 3.299371E+0 2.999319E+0 3.599645E+0 9.797980E-9 3.299380E+0 2.999303E+0 3.599655E+0 9.898990E-9 3.299390E+0 2.999286E+0 3.599665E+0 1.000000E-8 3.299399E+0 2.999270E+0 3.599675E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 2.972337E-7 2.121212E-9 8.257866E-8 0.0 1.997592E-6 2.222222E-9 7.353433E-7 0.0 -1.456115E-6 2.323232E-9 2.818537E-6 1.014823E-7 -3.063896E-5 2.424242E-9 2.582395E-6 5.427096E-7 -6.665127E-5 2.525253E-9 -1.243370E-5 1.798243E-6 9.824416E-5 2.626263E-9 -3.798535E-5 4.900253E-6 1.148332E-3 2.727273E-9 -6.121721E-5 5.162222E-6 2.002385E-3 2.828283E-9 -3.474064E-5 8.657884E-7 -7.464501E-3 2.929293E-9 1.555608E-4 -9.996293E-6 -3.898778E-2 3.030303E-9 8.913519E-4 -2.899691E-5 -7.929487E-2 3.131313E-9 2.342758E-3 -5.264031E-5 -5.137978E-2 3.232323E-9 2.926916E-3 -7.206930E-5 2.625562E-1 3.333333E-9 -3.597750E-3 -7.311555E-5 9.658476E-1 3.434343E-9 -2.358081E-2 -6.173960E-5 1.760744E+0 3.535354E-9 -5.547250E-2 -1.727039E-5 2.355419E+0 3.636364E-9 -9.390219E-2 1.460423E-4 2.765508E+0 3.737374E-9 -1.095481E-1 5.963015E-4 2.877148E+0 3.838384E-9 5.593951E-3 1.315031E-3 2.928266E+0 3.939394E-9 2.740106E-1 2.147361E-3 2.963946E+0 4.040404E-9 6.562036E-1 2.909497E-3 2.976901E+0 4.141414E-9 1.144154E+0 2.761572E-3 2.986036E+0 4.242424E-9 1.551770E+0 -3.665311E-4 2.992465E+0 4.343434E-9 1.896678E+0 -8.763180E-3 2.998893E+0 4.444444E-9 2.179433E+0 -2.192423E-2 3.004698E+0 4.545455E-9 2.322303E+0 -4.065017E-2 3.007799E+0 4.646465E-9 2.378054E+0 -6.522518E-2 3.008569E+0 4.747475E-9 2.418741E+0 -8.777448E-2 3.009338E+0 4.848485E-9 2.449536E+0 -9.957582E-2 3.010108E+0 4.949495E-9 2.463608E+0 -9.524594E-2 3.010821E+0 5.050505E-9 2.470829E+0 -6.304018E-2 3.011303E+0 5.151515E-9 2.476113E+0 2.489909E-2 3.011612E+0 5.252525E-9 2.480113E+0 1.594813E-1 3.011922E+0 5.353535E-9 2.484112E+0 3.381058E-1 3.012231E+0 5.454545E-9 2.488112E+0 5.483438E-1 3.012540E+0 5.555556E-9 2.491853E+0 7.574567E-1 3.012849E+0 5.656566E-9 2.493720E+0 9.644216E-1 3.013157E+0 5.757576E-9 2.494279E+0 1.162814E+0 3.013466E+0 5.858586E-9 2.494838E+0 1.311771E+0 3.013774E+0 5.959596E-9 2.495398E+0 1.429612E+0 3.014073E+0 6.060606E-9 2.495931E+0 1.547453E+0 3.014340E+0 6.161616E-9 2.496276E+0 1.665295E+0 3.014589E+0 6.262626E-9 2.496512E+0 1.774067E+0 3.014839E+0 6.363636E-9 2.496747E+0 1.831884E+0 3.015088E+0 6.464646E-9 2.496983E+0 1.858160E+0 3.015334E+0 6.565657E-9 2.497220E+0 1.876928E+0 3.015570E+0 6.666667E-9 2.497461E+0 1.890956E+0 3.015801E+0 6.767677E-9 2.497704E+0 1.903862E+0 3.016032E+0 6.868687E-9 2.497947E+0 1.916769E+0 3.016263E+0 6.969697E-9 2.498189E+0 1.929676E+0 3.016487E+0 7.070707E-9 2.498429E+0 1.937791E+0 3.016689E+0 7.171717E-9 2.498650E+0 1.941444E+0 3.016881E+0 7.272727E-9 2.498863E+0 1.944115E+0 3.017074E+0 7.373737E-9 2.499075E+0 1.946785E+0 3.017267E+0 7.474747E-9 2.499288E+0 1.949456E+0 3.017456E+0 7.575758E-9 2.499500E+0 1.951296E+0 3.017634E+0 7.676768E-9 2.499709E+0 1.952444E+0 3.017808E+0 7.777778E-9 2.499917E+0 1.953460E+0 3.017983E+0 7.878788E-9 2.500124E+0 1.954476E+0 3.018157E+0 7.979798E-9 2.500332E+0 1.955492E+0 3.018326E+0 8.080808E-9 2.500537E+0 1.956097E+0 3.018480E+0 8.181818E-9 2.500724E+0 1.956395E+0 3.018629E+0 8.282828E-9 2.500908E+0 1.956645E+0 3.018779E+0 8.383838E-9 2.501091E+0 1.956895E+0 3.018929E+0 8.484848E-9 2.501274E+0 1.957144E+0 3.019075E+0 8.585859E-9 2.501457E+0 1.957387E+0 3.019209E+0 8.686869E-9 2.501632E+0 1.957625E+0 3.019341E+0 8.787879E-9 2.501806E+0 1.957862E+0 3.019473E+0 8.888889E-9 2.501980E+0 1.958099E+0 3.019605E+0 8.989899E-9 2.502154E+0 1.958337E+0 3.019734E+0 9.090909E-9 2.502326E+0 1.958506E+0 3.019852E+0 9.191919E-9 2.502485E+0 1.958634E+0 3.019969E+0 9.292929E-9 2.502642E+0 1.958758E+0 3.020085E+0 9.393939E-9 2.502800E+0 1.958883E+0 3.020202E+0 9.494949E-9 2.502957E+0 1.959007E+0 3.020315E+0 9.595960E-9 2.503114E+0 1.959152E+0 3.020416E+0 9.696970E-9 2.503262E+0 1.959308E+0 3.020516E+0 9.797980E-9 2.503411E+0 1.959465E+0 3.020617E+0 9.898990E-9 2.503559E+0 1.959621E+0 3.020718E+0 1.000000E-8 2.503707E+0 1.959778E+0 3.020819E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.77 Vinl=.99 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl .99 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.77 Vinl=.99 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl .99 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=1.77 Vinl=.99 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl .99 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i2 | |====================================================================== [End]