|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ58 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz58p6x_230.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz58 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.836922E-1 1.245947E-1 2.543421E-1 -2.400000E+0 1.753673E-1 1.286322E-1 2.437180E-1 -2.300000E+0 1.670573E-1 1.224516E-1 2.331225E-1 -2.200000E+0 1.588233E-1 1.160857E-1 2.225798E-1 -2.100000E+0 1.506810E-1 1.097744E-1 2.120980E-1 -2.000000E+0 1.426365E-1 1.035546E-1 2.016813E-1 -1.900000E+0 1.346931E-1 9.743705E-2 1.913327E-1 -1.800000E+0 1.268526E-1 9.142638E-2 1.810557E-1 -1.700000E+0 1.191170E-1 8.552487E-2 1.708466E-1 -1.600000E+0 1.114859E-1 7.973411E-2 1.606867E-1 -1.500000E+0 1.039517E-1 7.405448E-2 1.505655E-1 -1.400000E+0 9.650656E-2 6.848224E-2 1.404792E-1 -1.300000E+0 8.914728E-2 6.301143E-2 1.304246E-1 -1.200000E+0 8.187225E-2 5.763879E-2 1.203984E-1 -1.100000E+0 7.467999E-2 5.236287E-2 1.103976E-1 -1.000000E+0 6.756940E-2 4.718299E-2 1.004193E-1 -9.000000E-1 6.054035E-2 4.209931E-2 9.046110E-2 -8.000000E-1 5.358918E-2 3.710898E-2 8.050706E-2 -7.000000E-1 4.669159E-2 3.219914E-2 7.045880E-2 -6.000000E-1 3.980075E-2 2.735403E-2 6.033426E-2 -5.000000E-1 3.289185E-2 2.255895E-2 5.020570E-2 -4.000000E-1 2.605021E-2 1.779661E-2 4.008299E-2 -3.000000E-1 1.931471E-2 1.311061E-2 2.997847E-2 -2.000000E-1 1.270742E-2 8.561245E-3 1.991059E-2 -1.000000E-1 6.256737E-3 4.179586E-3 9.905632E-3 0.0 5.411494E-11 8.867573E-11 6.593837E-11 1.000000E-1 -5.908745E-3 -3.884881E-3 -9.484467E-3 2.000000E-1 -1.134526E-2 -7.409280E-3 -1.825942E-2 3.000000E-1 -1.630913E-2 -1.057261E-2 -2.632983E-2 4.000000E-1 -2.080076E-2 -1.337534E-2 -3.370158E-2 5.000000E-1 -2.482189E-2 -1.581976E-2 -4.038189E-2 6.000000E-1 -2.837634E-2 -1.791114E-2 -4.638016E-2 7.000000E-1 -3.147141E-2 -1.965975E-2 -5.170912E-2 8.000000E-1 -3.411990E-2 -2.108370E-2 -5.638680E-2 9.000000E-1 -3.634311E-2 -2.221215E-2 -6.043948E-2 1.000000E+0 -3.817424E-2 -2.308692E-2 -6.390533E-2 1.100000E+0 -3.966051E-2 -2.375952E-2 -6.683775E-2 1.200000E+0 -4.086115E-2 -2.428309E-2 -6.930553E-2 1.300000E+0 -4.183990E-2 -2.470347E-2 -7.138746E-2 1.400000E+0 -4.265521E-2 -2.505478E-2 -7.316207E-2 1.500000E+0 -4.335364E-2 -2.535996E-2 -7.469806E-2 1.600000E+0 -4.396867E-2 -2.563362E-2 -7.604973E-2 1.700000E+0 -4.452299E-2 -2.588495E-2 -7.725748E-2 1.800000E+0 -4.503168E-2 -2.611976E-2 -7.835071E-2 1.900000E+0 -4.550482E-2 -2.634184E-2 -7.935091E-2 2.000000E+0 -4.594933E-2 -2.655372E-2 -8.027403E-2 2.100000E+0 -4.637011E-2 -2.675719E-2 -8.113225E-2 2.200000E+0 -4.677074E-2 -2.695353E-2 -8.193504E-2 2.300000E+0 -4.715397E-2 -2.714370E-2 -8.268997E-2 2.400000E+0 -4.752191E-2 -2.732845E-2 -8.340316E-2 2.500000E+0 -4.787629E-2 -2.750837E-2 -8.407969E-2 2.600000E+0 -4.821853E-2 -2.768433E-2 -8.472377E-2 2.700000E+0 -4.854979E-2 -2.786184E-2 -8.533899E-2 2.800000E+0 -4.887126E-2 -2.809453E-2 -8.592838E-2 2.900000E+0 -4.918781E-2 -2.883033E-2 -8.649458E-2 3.000000E+0 -4.956161E-2 -3.489192E-2 -8.703989E-2 3.100000E+0 -5.046230E-2 -1.067098E-1 -8.756960E-2 3.200000E+0 -5.297900E-2 -3.610079E-1 -8.817616E-2 3.300000E+0 -6.504608E-2 -7.226798E-1 -8.969589E-2 3.400000E+0 -1.968022E-1 -1.125401E+0 -9.344932E-2 3.500000E+0 -5.160180E-1 -1.547437E+0 -9.921871E-2 3.600000E+0 -9.045405E-1 -1.980377E+0 -1.205097E-1 3.700000E+0 -1.318814E+0 -2.420230E+0 -3.306047E-1 3.800000E+0 -1.745793E+0 -2.864860E+0 -6.999607E-1 3.900000E+0 -2.180206E+0 -3.312952E+0 -1.111025E+0 4.000000E+0 -2.619502E+0 -3.763669E+0 -1.538076E+0 4.100000E+0 -3.062206E+0 -4.216444E+0 -1.973344E+0 4.200000E+0 -3.507427E+0 -4.670873E+0 -2.413616E+0 4.300000E+0 -3.954581E+0 -5.126661E+0 -2.857203E+0 4.400000E+0 -4.403266E+0 -5.583582E+0 -3.303155E+0 4.500000E+0 -4.853190E+0 -6.041465E+0 -3.750875E+0 4.600000E+0 -5.304139E+0 -6.500172E+0 -4.199967E+0 4.700000E+0 -5.755948E+0 -6.959595E+0 -4.650153E+0 4.800000E+0 -6.208490E+0 -7.419643E+0 -5.101230E+0 4.900000E+0 -6.661663E+0 -7.880244E+0 -5.553049E+0 5.000000E+0 -7.115386E+0 -8.341336E+0 -6.005494E+0 | [Pulldown] -2.500000E+0 -7.062316E+0 -7.389731E+0 -6.817613E+0 -2.400000E+0 -6.608931E+0 -6.929895E+0 -6.364675E+0 -2.300000E+0 -6.156110E+0 -6.470695E+0 -5.912222E+0 -2.200000E+0 -5.703940E+0 -6.012223E+0 -5.460331E+0 -2.100000E+0 -5.252527E+0 -5.554589E+0 -5.009099E+0 -2.000000E+0 -4.802003E+0 -5.097936E+0 -4.558652E+0 -1.900000E+0 -4.352541E+0 -4.642440E+0 -4.109153E+0 -1.800000E+0 -3.904369E+0 -4.188332E+0 -3.660823E+0 -1.700000E+0 -3.457794E+0 -3.735919E+0 -3.213969E+0 -1.600000E+0 -3.013247E+0 -3.285619E+0 -2.769034E+0 -1.500000E+0 -2.571356E+0 -2.838023E+0 -2.326697E+0 -1.400000E+0 -2.133089E+0 -2.394006E+0 -1.888060E+0 -1.300000E+0 -1.700076E+0 -1.954957E+0 -1.455146E+0 -1.200000E+0 -1.275188E+0 -1.523146E+0 -1.031982E+0 -1.100000E+0 -8.645375E-1 -1.102870E+0 -6.290847E-1 -1.000000E+0 -4.839724E-1 -7.033508E-1 -2.861276E-1 -9.000000E-1 -1.884208E-1 -3.489477E-1 -1.415131E-1 -8.000000E-1 -8.592178E-2 -1.119534E-1 -1.203342E-1 -7.000000E-1 -7.001217E-2 -4.875341E-2 -1.047502E-1 -6.000000E-1 -5.940858E-2 -3.817113E-2 -8.959476E-2 -5.000000E-1 -4.940236E-2 -3.137575E-2 -7.503004E-2 -4.000000E-1 -3.953095E-2 -2.487862E-2 -6.054440E-2 -3.000000E-1 -2.962117E-2 -1.845806E-2 -4.579126E-2 -2.000000E-1 -1.968935E-2 -1.213238E-2 -3.075703E-2 -1.000000E-1 -9.790666E-3 -5.955536E-3 -1.547688E-2 0.0 -1.324938E-10 -1.362489E-10 -1.430807E-10 1.000000E-1 9.234537E-3 5.527979E-3 1.481835E-2 2.000000E-1 1.755484E-2 1.049667E-2 2.820592E-2 3.000000E-1 2.500206E-2 1.492881E-2 4.022457E-2 4.000000E-1 3.161557E-2 1.884626E-2 5.093398E-2 5.000000E-1 3.743237E-2 2.227000E-2 6.038948E-2 6.000000E-1 4.248636E-2 2.522011E-2 6.863910E-2 7.000000E-1 4.680748E-2 2.771600E-2 7.572017E-2 8.000000E-1 5.042139E-2 2.977719E-2 8.165698E-2 9.000000E-1 5.335220E-2 3.142588E-2 8.646605E-2 1.000000E+0 5.563343E-2 3.269306E-2 9.018226E-2 1.100000E+0 5.732888E-2 3.362725E-2 9.290684E-2 1.200000E+0 5.854495E-2 3.429659E-2 9.482925E-2 1.300000E+0 5.941015E-2 3.477556E-2 9.617695E-2 1.400000E+0 6.003879E-2 3.512716E-2 9.714480E-2 1.500000E+0 6.051338E-2 3.539589E-2 9.786860E-2 1.600000E+0 6.088743E-2 3.561039E-2 9.843431E-2 1.700000E+0 6.119439E-2 3.578855E-2 9.889494E-2 1.800000E+0 6.145528E-2 3.594163E-2 9.928352E-2 1.900000E+0 6.168355E-2 3.607689E-2 9.962113E-2 2.000000E+0 6.188809E-2 3.619911E-2 9.992162E-2 2.100000E+0 6.207490E-2 3.631155E-2 1.001944E-1 2.200000E+0 6.224818E-2 3.641651E-2 1.004460E-1 2.300000E+0 6.241092E-2 3.651562E-2 1.006811E-1 2.400000E+0 6.256532E-2 3.661007E-2 1.009032E-1 2.500000E+0 6.271303E-2 3.670080E-2 1.011149E-1 2.600000E+0 6.285533E-2 3.678857E-2 1.013181E-1 2.700000E+0 6.299322E-2 3.687594E-2 1.015146E-1 2.800000E+0 6.312755E-2 3.697659E-2 1.017056E-1 2.900000E+0 6.325903E-2 3.709470E-2 1.018924E-1 3.000000E+0 6.338882E-2 3.722729E-2 1.020760E-1 3.100000E+0 6.352996E-2 3.741528E-2 1.022575E-1 3.200000E+0 6.371370E-2 3.779957E-2 1.024378E-1 3.300000E+0 6.398995E-2 3.850867E-2 1.026182E-1 3.400000E+0 6.458650E-2 3.953071E-2 1.028089E-1 3.500000E+0 6.568444E-2 4.081318E-2 1.031516E-1 3.600000E+0 6.723698E-2 4.231808E-2 1.040772E-1 3.700000E+0 6.916605E-2 4.401718E-2 1.058954E-1 3.800000E+0 7.141937E-2 4.588290E-2 1.084624E-1 3.900000E+0 7.395761E-2 4.788211E-2 1.116217E-1 4.000000E+0 7.674641E-2 4.997500E-2 1.152731E-1 4.100000E+0 7.975226E-2 5.211303E-2 1.193428E-1 4.200000E+0 8.293716E-2 5.422898E-2 1.237713E-1 4.300000E+0 8.625925E-2 5.621749E-2 1.285089E-1 4.400000E+0 8.967444E-2 5.788975E-2 1.335115E-1 4.500000E+0 9.312940E-2 5.884134E-2 1.387321E-1 4.600000E+0 9.655067E-2 5.789571E-2 1.441191E-1 4.700000E+0 9.982374E-2 5.021113E-2 1.496256E-1 4.800000E+0 1.027395E-1 4.158639E-2 1.551989E-1 4.900000E+0 1.048106E-1 4.091106E-2 1.607684E-1 5.000000E+0 1.042060E-1 4.052097E-2 1.662231E-1 | [Ramp] dV/dt_r 1.071E+0/5.631E-10 7.435E-1/1.009E-9 1.353E+0/3.371E-10 dV/dt_f 1.209E+0/6.983E-10 9.074E-1/1.354E-9 1.432E+0/3.770E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.252525E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.454545E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.656566E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.858586E-9 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-9 2.500000E+0 2.300000E+0 2.700000E+0 6.262626E-9 2.500000E+0 2.300000E+0 2.699999E+0 6.464646E-9 2.500000E+0 2.300000E+0 2.699994E+0 6.666667E-9 2.500000E+0 2.300000E+0 2.700302E+0 6.868687E-9 2.499997E+0 2.300000E+0 2.699203E+0 7.070707E-9 2.499988E+0 2.300000E+0 2.694964E+0 7.272727E-9 2.500099E+0 2.300000E+0 2.723093E+0 7.474747E-9 2.500322E+0 2.299998E+0 2.712884E+0 7.676768E-9 2.499796E+0 2.299994E+0 2.302293E+0 7.878788E-9 2.497442E+0 2.299989E+0 1.514958E+0 8.080808E-9 2.493350E+0 2.300001E+0 8.408276E-1 8.282828E-9 2.504894E+0 2.300141E+0 5.516171E-1 8.484848E-9 2.540473E+0 2.300264E+0 4.745783E-1 8.686869E-9 2.532839E+0 2.300189E+0 4.269519E-1 8.888889E-9 2.330954E+0 2.299741E+0 4.096135E-1 9.090909E-9 2.037066E+0 2.299226E+0 3.971615E-1 9.292929E-9 1.643822E+0 2.298176E+0 3.848837E-1 9.494949E-9 1.247608E+0 2.296011E+0 3.780488E-1 9.696970E-9 9.627596E-1 2.294038E+0 3.733570E-1 9.898990E-9 8.105327E-1 2.297876E+0 3.692970E-1 1.010101E-8 7.020059E-1 2.313992E+0 3.671775E-1 1.030303E-8 6.420409E-1 2.332020E+0 3.650734E-1 1.050505E-8 6.172497E-1 2.343361E+0 3.638761E-1 1.070707E-8 5.979342E-1 2.322305E+0 3.629680E-1 1.090909E-8 5.789915E-1 2.239531E+0 3.621954E-1 1.111111E-8 5.694779E-1 2.075197E+0 3.617508E-1 1.131313E-8 5.612068E-1 1.910519E+0 3.613143E-1 1.151515E-8 5.547805E-1 1.731843E+0 3.610654E-1 1.171717E-8 5.506433E-1 1.546342E+0 3.608701E-1 1.191919E-8 5.466532E-1 1.377435E+0 3.607036E-1 1.212121E-8 5.443738E-1 1.267796E+0 3.605922E-1 1.232323E-8 5.423008E-1 1.159422E+0 3.604846E-1 1.252525E-8 5.407239E-1 1.081263E+0 3.604262E-1 1.272727E-8 5.396506E-1 1.015652E+0 3.603802E-1 1.292929E-8 5.386325E-1 9.593388E-1 3.603379E-1 1.313131E-8 5.380228E-1 9.283270E-1 3.603013E-1 1.333333E-8 5.374575E-1 8.979490E-1 3.602666E-1 1.353535E-8 5.370354E-1 8.785003E-1 3.602488E-1 1.373737E-8 5.367323E-1 8.628547E-1 3.602346E-1 1.393939E-8 5.364496E-1 8.496136E-1 3.602171E-1 1.414141E-8 5.362751E-1 8.415113E-1 3.601954E-1 1.434343E-8 5.361110E-1 8.335991E-1 3.601755E-1 1.454545E-8 5.359900E-1 8.282903E-1 3.601682E-1 1.474747E-8 5.358982E-1 8.237241E-1 3.601632E-1 1.494949E-8 5.358136E-1 8.199227E-1 3.601562E-1 1.515152E-8 5.357587E-1 8.174304E-1 3.601472E-1 1.535354E-8 5.357063E-1 8.150066E-1 3.601391E-1 1.555556E-8 5.356671E-1 8.133695E-1 3.601360E-1 1.575758E-8 5.356351E-1 8.119107E-1 3.601336E-1 1.595960E-8 5.356055E-1 8.107315E-1 3.601269E-1 1.616162E-8 5.355837E-1 8.099406E-1 3.601166E-1 1.636364E-8 5.355624E-1 8.091724E-1 3.601078E-1 1.656566E-8 5.355391E-1 8.086303E-1 3.601060E-1 1.676768E-8 5.355149E-1 8.081270E-1 3.601051E-1 1.696970E-8 5.354981E-1 8.077420E-1 3.600998E-1 1.717172E-8 5.355017E-1 8.074911E-1 3.600915E-1 1.737374E-8 5.355063E-1 8.072463E-1 3.600846E-1 1.757576E-8 5.355012E-1 8.070566E-1 3.600834E-1 1.777778E-8 5.354927E-1 8.068735E-1 3.600826E-1 1.797980E-8 5.354832E-1 8.067453E-1 3.600779E-1 1.818182E-8 5.354714E-1 8.066681E-1 3.600710E-1 1.838384E-8 5.354595E-1 8.065909E-1 3.600655E-1 1.858586E-8 5.354568E-1 8.065136E-1 3.600647E-1 1.878788E-8 5.354563E-1 8.064364E-1 3.600642E-1 1.898990E-8 5.354529E-1 8.063906E-1 3.600601E-1 1.919192E-8 5.354438E-1 8.063687E-1 3.600544E-1 1.939394E-8 5.354345E-1 8.063448E-1 3.600499E-1 1.959596E-8 5.354321E-1 8.063070E-1 3.600495E-1 1.979798E-8 5.354309E-1 8.062688E-1 3.600492E-1 2.000000E-8 5.354339E-1 8.062637E-1 3.600475E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702702E+0 1.190689E+0 2.155807E+0 2.020202E-10 1.702702E+0 1.190689E+0 2.155807E+0 4.040404E-10 1.702702E+0 1.190689E+0 2.155807E+0 6.060606E-10 1.702702E+0 1.190689E+0 2.155807E+0 8.080808E-10 1.702702E+0 1.190689E+0 2.155807E+0 1.010101E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.212121E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.414141E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.616162E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.818182E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.020202E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.222222E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.424242E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.626263E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.828283E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.030303E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.232323E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.434343E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.636364E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.838384E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.040404E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.242424E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.444444E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.646465E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.848485E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.050505E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.252525E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.454545E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.656566E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.858586E-9 1.702702E+0 1.190689E+0 2.155807E+0 6.060606E-9 1.702702E+0 1.190689E+0 2.155807E+0 6.262626E-9 1.702702E+0 1.190689E+0 2.155806E+0 6.464646E-9 1.702702E+0 1.190689E+0 2.155805E+0 6.666667E-9 1.702702E+0 1.190689E+0 2.155994E+0 6.868687E-9 1.702701E+0 1.190689E+0 2.155055E+0 7.070707E-9 1.702698E+0 1.190689E+0 2.155355E+0 7.272727E-9 1.702732E+0 1.190689E+0 2.154982E+0 7.474747E-9 1.702607E+0 1.190689E+0 1.747152E+0 7.676768E-9 1.701952E+0 1.190695E+0 6.138807E-1 7.878788E-9 1.702205E+0 1.190703E+0 7.479607E-2 8.080808E-9 1.706247E+0 1.190695E+0 1.318039E-2 8.282828E-9 1.689046E+0 1.190652E+0 7.752722E-3 8.484848E-9 1.501350E+0 1.190285E+0 3.811023E-3 8.686869E-9 1.035061E+0 1.189647E+0 2.756457E-3 8.888889E-9 4.348898E-1 1.189831E+0 2.154532E-3 9.090909E-9 1.597364E-1 1.190198E+0 1.596852E-3 9.292929E-9 1.953616E-2 1.192068E+0 1.158774E-3 9.494949E-9 1.331734E-2 1.199204E+0 9.258293E-4 9.696970E-9 7.772525E-3 1.211624E+0 6.952321E-4 9.898990E-9 5.144841E-3 1.211181E+0 5.733919E-4 1.010101E-8 3.911506E-3 1.132807E+0 4.658944E-4 1.030303E-8 2.682824E-3 9.683365E-1 3.817499E-4 1.050505E-8 1.898064E-3 7.437096E-1 3.314221E-4 1.070707E-8 1.523079E-3 4.985599E-1 2.816898E-4 1.090909E-8 1.155255E-3 2.737694E-1 2.507473E-4 1.111111E-8 9.394129E-4 1.112552E-1 2.218239E-4 1.131313E-8 7.235709E-4 5.461281E-2 1.992438E-4 1.151515E-8 5.810146E-4 3.180055E-2 1.841556E-4 1.171717E-8 4.937438E-4 1.002073E-2 1.693053E-4 1.191919E-8 4.087676E-4 6.521074E-3 1.574425E-4 1.212121E-8 3.456492E-4 8.001397E-3 1.458757E-4 1.232323E-8 2.825309E-4 7.729821E-3 1.366556E-4 1.252525E-8 2.456990E-4 4.377317E-3 1.297040E-4 1.272727E-8 2.249783E-4 1.304715E-3 1.227729E-4 1.292929E-8 2.039327E-4 1.352505E-3 1.159988E-4 1.313131E-8 1.809716E-4 2.146702E-3 1.092388E-4 1.333333E-8 1.580104E-4 2.188427E-3 1.037632E-4 1.353535E-8 1.470621E-4 1.158450E-3 9.930291E-5 1.373737E-8 1.420304E-4 2.583957E-4 9.479769E-5 1.393939E-8 1.358575E-4 4.152778E-4 9.005137E-5 1.414141E-8 1.249736E-4 7.898678E-4 8.528564E-5 1.434343E-8 1.140897E-4 8.003219E-4 8.130308E-5 1.454545E-8 1.098978E-4 3.875910E-4 7.782443E-5 1.474747E-8 1.083083E-4 4.506952E-5 7.440628E-5 1.494949E-8 1.054994E-4 1.521870E-4 7.123422E-5 1.515152E-8 9.893256E-5 3.369830E-4 6.807944E-5 1.535354E-8 9.236572E-5 3.355514E-4 6.506146E-5 1.555556E-8 9.009313E-5 1.569763E-4 6.211444E-5 1.575758E-8 8.910322E-5 1.631908E-5 5.925935E-5 1.595960E-8 8.691501E-5 7.589432E-5 5.670062E-5 1.616162E-8 8.186305E-5 1.634090E-4 5.415937E-5 1.636364E-8 7.681108E-5 1.580364E-4 5.180220E-5 1.656566E-8 7.568689E-5 8.041835E-5 4.952078E-5 1.676768E-8 7.542491E-5 2.240008E-5 4.736323E-5 1.696970E-8 7.399089E-5 5.243479E-5 4.553170E-5 1.717172E-8 7.033171E-5 9.183061E-5 4.371544E-5 1.737374E-8 6.667253E-5 8.651531E-5 4.178688E-5 1.757576E-8 6.561783E-5 5.291337E-5 3.982256E-5 1.777778E-8 6.495230E-5 2.895911E-5 3.806291E-5 1.797980E-8 6.341895E-5 4.271847E-5 3.675225E-5 1.818182E-8 6.055639E-5 5.923431E-5 3.545669E-5 1.838384E-8 5.769383E-5 5.529643E-5 3.384021E-5 1.858586E-8 5.687836E-5 4.093875E-5 3.214772E-5 1.878788E-8 5.624089E-5 3.111543E-5 3.072435E-5 1.898990E-8 5.478017E-5 3.697996E-5 2.980055E-5 1.919192E-8 5.229271E-5 4.346992E-5 2.888633E-5 1.939394E-8 4.980525E-5 3.971437E-5 2.750485E-5 1.959596E-8 4.923657E-5 3.182465E-5 2.604634E-5 1.979798E-8 4.872722E-5 2.789482E-5 2.494521E-5 2.000000E-8 4.688717E-5 3.625288E-5 2.441177E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.351897E-1 8.058041E-1 3.599709E-1 2.020202E-10 5.351897E-1 8.058041E-1 3.599709E-1 4.040404E-10 5.351897E-1 8.058041E-1 3.599709E-1 6.060606E-10 5.351897E-1 8.058041E-1 3.599709E-1 8.080808E-10 5.351897E-1 8.058041E-1 3.599709E-1 1.010101E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.212121E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.414141E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.616162E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.818182E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.020202E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.222222E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.424242E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.626263E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.828283E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.030303E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.232323E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.434343E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.636364E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.838384E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.040404E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.242424E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.444444E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.646465E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.848485E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.050505E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.252525E-9 5.351897E-1 8.058041E-1 3.599708E-1 5.454545E-9 5.351896E-1 8.058041E-1 3.599720E-1 5.656566E-9 5.351896E-1 8.058041E-1 3.599664E-1 5.858586E-9 5.351910E-1 8.058041E-1 3.599322E-1 6.060606E-9 5.351937E-1 8.058042E-1 3.600457E-1 6.262626E-9 5.351786E-1 8.058042E-1 3.619835E-1 6.464646E-9 5.351573E-1 8.058056E-1 3.620691E-1 6.666667E-9 5.352101E-1 8.058093E-1 7.476317E-1 6.868687E-9 5.354275E-1 8.058074E-1 1.829045E+0 7.070707E-9 5.365751E-1 8.057939E-1 2.430723E+0 7.272727E-9 5.350214E-1 8.057802E-1 2.640244E+0 7.474747E-9 5.485564E-1 8.058031E-1 2.672470E+0 7.676768E-9 9.393938E-1 8.058896E-1 2.690870E+0 7.878788E-9 1.766211E+0 8.059920E-1 2.694724E+0 8.080808E-9 2.211456E+0 8.060730E-1 2.697203E+0 8.282828E-9 2.373841E+0 8.064483E-1 2.698106E+0 8.484848E-9 2.440127E+0 8.065767E-1 2.698698E+0 8.686869E-9 2.465427E+0 8.042068E-1 2.698946E+0 8.888889E-9 2.485930E+0 8.073269E-1 2.699030E+0 9.090909E-9 2.490577E+0 8.176871E-1 2.699103E+0 9.292929E-9 2.493904E+0 9.468222E-1 2.699141E+0 9.494949E-9 2.496922E+0 1.322503E+0 2.699177E+0 9.696970E-9 2.498133E+0 1.783199E+0 2.699216E+0 9.898990E-9 2.498567E+0 2.039237E+0 2.699255E+0 1.010101E-8 2.498994E+0 2.190363E+0 2.699292E+0 1.030303E-8 2.499116E+0 2.213219E+0 2.699320E+0 1.050505E-8 2.499127E+0 2.230654E+0 2.699349E+0 1.070707E-8 2.499150E+0 2.247391E+0 2.699380E+0 1.090909E-8 2.499207E+0 2.260393E+0 2.699411E+0 1.111111E-8 2.499264E+0 2.273395E+0 2.699439E+0 1.131313E-8 2.499277E+0 2.281847E+0 2.699460E+0 1.151515E-8 2.499277E+0 2.286723E+0 2.699481E+0 1.171717E-8 2.499288E+0 2.291375E+0 2.699505E+0 1.191919E-8 2.499322E+0 2.293609E+0 2.699530E+0 1.212121E-8 2.499355E+0 2.295844E+0 2.699552E+0 1.232323E-8 2.499366E+0 2.297142E+0 2.699567E+0 1.252525E-8 2.499372E+0 2.297840E+0 2.699583E+0 1.272727E-8 2.499385E+0 2.298483E+0 2.699601E+0 1.292929E-8 2.499413E+0 2.298772E+0 2.699620E+0 1.313131E-8 2.499439E+0 2.299060E+0 2.699637E+0 1.333333E-8 2.499448E+0 2.299216E+0 2.699652E+0 1.353535E-8 2.499454E+0 2.299303E+0 2.699666E+0 1.373737E-8 2.499465E+0 2.299381E+0 2.699679E+0 1.393939E-8 2.499486E+0 2.299413E+0 2.699692E+0 1.414141E-8 2.499505E+0 2.299445E+0 2.699705E+0 1.434343E-8 2.499514E+0 2.299475E+0 2.699717E+0 1.454545E-8 2.499521E+0 2.299504E+0 2.699729E+0 1.474747E-8 2.499533E+0 2.299525E+0 2.699740E+0 1.494949E-8 2.499551E+0 2.299519E+0 2.699751E+0 1.515152E-8 2.499568E+0 2.299514E+0 2.699761E+0 1.535354E-8 2.499575E+0 2.299534E+0 2.699770E+0 1.555556E-8 2.499580E+0 2.299562E+0 2.699779E+0 1.575758E-8 2.499589E+0 2.299579E+0 2.699788E+0 1.595960E-8 2.499604E+0 2.299568E+0 2.699796E+0 1.616162E-8 2.499617E+0 2.299557E+0 2.699804E+0 1.636364E-8 2.499624E+0 2.299575E+0 2.699812E+0 1.656566E-8 2.499629E+0 2.299600E+0 2.699819E+0 1.676768E-8 2.499638E+0 2.299613E+0 2.699826E+0 1.696970E-8 2.499650E+0 2.299601E+0 2.699833E+0 1.717172E-8 2.499661E+0 2.299590E+0 2.699840E+0 1.737374E-8 2.499668E+0 2.299609E+0 2.699848E+0 1.757576E-8 2.499675E+0 2.299634E+0 2.699855E+0 1.777778E-8 2.499683E+0 2.299644E+0 2.699859E+0 1.797980E-8 2.499691E+0 2.299633E+0 2.699863E+0 1.818182E-8 2.499699E+0 2.299621E+0 2.699868E+0 1.838384E-8 2.499706E+0 2.299641E+0 2.699875E+0 1.858586E-8 2.499712E+0 2.299664E+0 2.699881E+0 1.878788E-8 2.499719E+0 2.299672E+0 2.699884E+0 1.898990E-8 2.499726E+0 2.299661E+0 2.699887E+0 1.919192E-8 2.499733E+0 2.299650E+0 2.699891E+0 1.939394E-8 2.499738E+0 2.299670E+0 2.699897E+0 1.959596E-8 2.499743E+0 2.299690E+0 2.699902E+0 1.979798E-8 2.499750E+0 2.299692E+0 2.699904E+0 2.000000E-8 2.499756E+0 2.299673E+0 2.699906E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 1.016019E-6 5.656566E-9 0.0 0.0 -3.669526E-6 5.858586E-9 1.259845E-6 0.0 -4.117218E-5 6.060606E-9 4.361244E-6 0.0 4.592543E-5 6.262626E-9 -9.028361E-6 0.0 2.098928E-3 6.464646E-9 -4.051097E-5 1.428528E-6 -6.031756E-3 6.666667E-9 -3.683929E-5 5.210111E-6 -6.179117E-2 6.868687E-9 1.168349E-4 4.197978E-6 -4.919806E-2 7.070707E-9 1.533972E-3 -6.815921E-6 5.734314E-1 7.272727E-9 2.640994E-3 -3.068070E-5 1.429757E+0 7.474747E-9 -8.164760E-3 -5.107369E-5 1.933723E+0 7.676768E-9 -4.980292E-2 -3.965166E-5 2.057077E+0 7.878788E-9 -8.634532E-2 -3.664759E-5 2.113707E+0 8.080808E-9 -2.265968E-2 -5.534744E-5 2.128601E+0 8.282828E-9 3.389641E-1 4.495327E-4 2.135390E+0 8.484848E-9 7.558647E-1 1.282597E-3 2.139845E+0 8.686869E-9 1.114439E+0 2.215983E-3 2.141952E+0 8.888889E-9 1.472487E+0 1.470084E-3 2.142941E+0 9.090909E-9 1.588321E+0 -2.573241E-4 2.143808E+0 9.292929E-9 1.629383E+0 -1.158460E-2 2.144267E+0 9.494949E-9 1.658341E+0 -3.871730E-2 2.144714E+0 9.696970E-9 1.681545E+0 -5.116539E-2 2.145170E+0 9.898990E-9 1.682764E+0 -5.247849E-2 2.145629E+0 1.010101E-8 1.683745E+0 -4.922873E-2 2.146067E+0 1.030303E-8 1.685445E+0 9.274425E-3 2.146444E+0 1.050505E-8 1.687424E+0 1.545185E-1 2.146821E+0 1.070707E-8 1.688831E+0 3.086192E-1 2.147192E+0 1.090909E-8 1.688496E+0 4.718419E-1 2.147561E+0 1.111111E-8 1.688186E+0 6.478574E-1 2.147911E+0 1.131313E-8 1.688681E+0 8.195326E-1 2.148217E+0 1.151515E-8 1.689454E+0 9.160866E-1 2.148523E+0 1.171717E-8 1.690011E+0 1.003070E+0 2.148820E+0 1.191919E-8 1.690055E+0 1.065856E+0 2.149114E+0 1.212121E-8 1.690118E+0 1.100944E+0 2.149392E+0 1.232323E-8 1.690480E+0 1.134050E+0 2.149642E+0 1.252525E-8 1.690934E+0 1.148351E+0 2.149891E+0 1.272727E-8 1.691289E+0 1.160470E+0 2.150130E+0 1.292929E-8 1.691459E+0 1.168661E+0 2.150365E+0 1.313131E-8 1.691639E+0 1.173173E+0 2.150588E+0 1.333333E-8 1.691931E+0 1.177322E+0 2.150792E+0 1.353535E-8 1.692252E+0 1.179143E+0 2.150994E+0 1.373737E-8 1.692524E+0 1.180721E+0 2.151187E+0 1.393939E-8 1.692723E+0 1.181755E+0 2.151378E+0 1.414141E-8 1.692925E+0 1.182372E+0 2.151558E+0 1.434343E-8 1.693170E+0 1.182934E+0 2.151724E+0 1.454545E-8 1.693423E+0 1.183231E+0 2.151889E+0 1.474747E-8 1.693650E+0 1.183503E+0 2.152045E+0 1.494949E-8 1.693844E+0 1.183710E+0 2.152200E+0 1.515152E-8 1.694040E+0 1.183875E+0 2.152344E+0 1.535354E-8 1.694250E+0 1.184031E+0 2.152478E+0 1.555556E-8 1.694462E+0 1.184147E+0 2.152611E+0 1.575758E-8 1.694657E+0 1.184260E+0 2.152738E+0 1.595960E-8 1.694835E+0 1.184368E+0 2.152865E+0 1.616162E-8 1.695014E+0 1.184472E+0 2.152982E+0 1.636364E-8 1.695200E+0 1.184572E+0 2.153092E+0 1.656566E-8 1.695388E+0 1.184658E+0 2.153200E+0 1.676768E-8 1.695558E+0 1.184744E+0 2.153304E+0 1.696970E-8 1.695714E+0 1.184835E+0 2.153408E+0 1.717172E-8 1.695872E+0 1.184929E+0 2.153503E+0 1.737374E-8 1.696038E+0 1.185018E+0 2.153591E+0 1.757576E-8 1.696204E+0 1.185096E+0 2.153679E+0 1.777778E-8 1.696353E+0 1.185173E+0 2.153764E+0 1.797980E-8 1.696491E+0 1.185255E+0 2.153848E+0 1.818182E-8 1.696631E+0 1.185338E+0 2.153925E+0 1.838384E-8 1.696776E+0 1.185417E+0 2.153997E+0 1.858586E-8 1.696922E+0 1.185486E+0 2.154069E+0 1.878788E-8 1.697055E+0 1.185555E+0 2.154138E+0 1.898990E-8 1.697181E+0 1.185634E+0 2.154207E+0 1.919192E-8 1.697307E+0 1.185717E+0 2.154270E+0 1.939394E-8 1.697434E+0 1.185790E+0 2.154329E+0 1.959596E-8 1.697562E+0 1.185847E+0 2.154388E+0 1.979798E-8 1.697679E+0 1.185903E+0 2.154445E+0 2.000000E-8 1.697793E+0 1.185966E+0 2.154502E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.39 Vinl=.75 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.39 Vinl=.75 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=1.39 Vinl=.75 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i2 | |====================================================================== [End]