|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ58 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz58p6x_165.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz58 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.848992E-2 6.860781E-2 1.444026E-1 -1.700000E+0 9.200601E-2 6.411463E-2 1.357091E-1 -1.600000E+0 8.563015E-2 5.939751E-2 1.270949E-1 -1.500000E+0 7.937565E-2 5.476901E-2 1.185582E-1 -1.400000E+0 7.324026E-2 5.025853E-2 1.101065E-1 -1.300000E+0 6.722536E-2 4.586908E-2 1.017443E-1 -1.200000E+0 6.133357E-2 4.160164E-2 9.347386E-2 -1.100000E+0 5.556689E-2 3.745829E-2 8.529612E-2 -10.000000E-1 4.992713E-2 3.344127E-2 7.721185E-2 -9.000000E-1 4.441661E-2 2.955289E-2 6.922194E-2 -8.000000E-1 3.903347E-2 2.579211E-2 6.131393E-2 -7.000000E-1 3.375621E-2 2.214854E-2 5.338883E-2 -6.000000E-1 2.854320E-2 1.860975E-2 4.543127E-2 -5.000000E-1 2.335339E-2 1.516409E-2 3.753560E-2 -4.000000E-1 1.826962E-2 1.179133E-2 2.972411E-2 -3.000000E-1 1.335197E-2 8.521819E-3 2.202218E-2 -2.000000E-1 8.635724E-3 5.434811E-3 1.446535E-2 -10.000000E-2 4.165466E-3 2.577328E-3 7.102444E-3 0.0 4.320100E-12 4.320100E-11 4.138201E-11 1.000000E-1 -3.706671E-3 -2.209844E-3 -6.507276E-3 2.000000E-1 -6.851977E-3 -4.010419E-3 -1.214900E-2 3.000000E-1 -9.445526E-3 -5.414558E-3 -1.694282E-2 4.000000E-1 -1.150772E-2 -6.449843E-3 -2.091656E-2 5.000000E-1 -1.307780E-2 -7.166947E-3 -2.411602E-2 6.000000E-1 -1.422233E-2 -7.640473E-3 -2.661536E-2 7.000000E-1 -1.503463E-2 -7.952418E-3 -2.852393E-2 8.000000E-1 -1.561633E-2 -8.169133E-3 -2.997674E-2 9.000000E-1 -1.605244E-2 -8.332683E-3 -3.110678E-2 1.000000E+0 -1.640029E-2 -8.466252E-3 -3.201930E-2 1.100000E+0 -1.669385E-2 -8.582048E-3 -3.278555E-2 1.200000E+0 -1.695236E-2 -8.686586E-3 -3.345026E-2 1.300000E+0 -1.718681E-2 -8.783500E-3 -3.404124E-2 1.400000E+0 -1.740372E-2 -8.874928E-3 -3.457634E-2 1.500000E+0 -1.760720E-2 -8.962199E-3 -3.506755E-2 1.600000E+0 -1.779997E-2 -9.046188E-3 -3.552330E-2 1.700000E+0 -1.798394E-2 -9.127499E-3 -3.594975E-2 1.800000E+0 -1.816048E-2 -9.206570E-3 -3.635161E-2 1.900000E+0 -1.833066E-2 -9.283813E-3 -3.673252E-2 2.000000E+0 -1.849531E-2 -9.360903E-3 -3.709540E-2 2.100000E+0 -1.865524E-2 -9.455140E-3 -3.744261E-2 2.200000E+0 -1.881503E-2 -9.724297E-3 -3.777613E-2 2.300000E+0 -1.903659E-2 -1.150900E-2 -3.809802E-2 2.400000E+0 -1.978949E-2 -3.388735E-2 -3.842915E-2 2.500000E+0 -2.216273E-2 -1.942725E-1 -3.909876E-2 2.600000E+0 -3.409882E-2 -5.153537E-1 -4.147747E-2 2.700000E+0 -1.657832E-1 -9.018030E-1 -4.610238E-2 2.800000E+0 -4.848994E-1 -1.315633E+0 -5.368025E-2 2.900000E+0 -8.733000E-1 -1.743716E+0 -1.409346E-1 3.000000E+0 -1.287448E+0 -2.180371E+0 -4.562917E-1 3.100000E+0 -1.714301E+0 -2.622745E+0 -8.521522E-1 3.200000E+0 -2.148590E+0 -3.069152E+0 -1.272558E+0 3.300000E+0 -2.587763E+0 -3.518561E+0 -1.704144E+0 3.400000E+0 -3.030346E+0 -3.970287E+0 -2.142026E+0 3.500000E+0 -3.475448E+0 -4.423854E+0 -2.583954E+0 3.600000E+0 -3.922487E+0 -4.878918E+0 -3.028669E+0 | [Pulldown] -1.800000E+0 -3.903736E+0 -4.187861E+0 -3.660048E+0 -1.700000E+0 -3.457079E+0 -3.735391E+0 -3.213083E+0 -1.600000E+0 -3.012430E+0 -3.285023E+0 -2.768006E+0 -1.500000E+0 -2.570403E+0 -2.837339E+0 -2.325471E+0 -1.400000E+0 -2.131947E+0 -2.393203E+0 -1.886544E+0 -1.300000E+0 -1.698651E+0 -1.953985E+0 -1.453166E+0 -1.200000E+0 -1.273307E+0 -1.521920E+0 -1.029153E+0 -1.100000E+0 -8.618064E-1 -1.101224E+0 -6.242925E-1 -1.000000E+0 -4.792550E-1 -7.009013E-1 -2.744086E-1 -9.000000E-1 -1.776565E-1 -3.446043E-1 -1.165658E-1 -8.000000E-1 -6.906209E-2 -1.031623E-1 -9.676729E-2 -7.000000E-1 -5.436118E-2 -3.803478E-2 -8.365088E-2 -6.000000E-1 -4.560542E-2 -2.852807E-2 -7.104657E-2 -5.000000E-1 -3.754607E-2 -2.309402E-2 -5.913452E-2 -4.000000E-1 -2.972685E-2 -1.803910E-2 -4.743028E-2 -3.000000E-1 -2.199631E-2 -1.314722E-2 -3.561716E-2 -2.000000E-1 -1.439846E-2 -8.454093E-3 -2.371679E-2 -1.000000E-1 -7.024823E-3 -4.036962E-3 -1.180848E-2 2.220446E-16 -9.539794E-11 -9.774688E-11 -1.033395E-10 1.000000E-1 6.308188E-3 3.515643E-3 1.090381E-2 2.000000E-1 1.167566E-2 6.474937E-3 2.025613E-2 3.000000E-1 1.615900E-2 8.907478E-3 2.815322E-2 4.000000E-1 1.981193E-2 1.084342E-2 3.468301E-2 5.000000E-1 2.268697E-2 1.231658E-2 3.992297E-2 6.000000E-1 2.484206E-2 1.337200E-2 4.394541E-2 7.000000E-1 2.635883E-2 1.407799E-2 4.684662E-2 8.000000E-1 2.736436E-2 1.452839E-2 4.880129E-2 9.000000E-1 2.801671E-2 1.481796E-2 5.006841E-2 1.000000E+0 2.845367E-2 1.501537E-2 5.090282E-2 1.100000E+0 2.876571E-2 1.516071E-2 5.148353E-2 1.200000E+0 2.900439E-2 1.527558E-2 5.191551E-2 1.300000E+0 2.919820E-2 1.537167E-2 5.225713E-2 1.400000E+0 2.936323E-2 1.545559E-2 5.254125E-2 1.500000E+0 2.950895E-2 1.553125E-2 5.278710E-2 1.600000E+0 2.964119E-2 1.560109E-2 5.300642E-2 1.700000E+0 2.976371E-2 1.566667E-2 5.320673E-2 1.800000E+0 2.987900E-2 1.572906E-2 5.339298E-2 1.900000E+0 2.998878E-2 1.578903E-2 5.356859E-2 2.000000E+0 3.009429E-2 1.584754E-2 5.373595E-2 2.100000E+0 3.019641E-2 1.591022E-2 5.389683E-2 2.200000E+0 3.029584E-2 1.598437E-2 5.405254E-2 2.300000E+0 3.039360E-2 1.606728E-2 5.420410E-2 2.400000E+0 3.050028E-2 1.617363E-2 5.435233E-2 2.500000E+0 3.063651E-2 1.638931E-2 5.449794E-2 2.600000E+0 3.085629E-2 1.687046E-2 5.464280E-2 2.700000E+0 3.138583E-2 1.766045E-2 5.483077E-2 2.800000E+0 3.239802E-2 1.869662E-2 5.532377E-2 2.900000E+0 3.383524E-2 1.990556E-2 5.659634E-2 3.000000E+0 3.560494E-2 2.120526E-2 5.868042E-2 3.100000E+0 3.763359E-2 2.246623E-2 6.138255E-2 3.200000E+0 3.984844E-2 2.343330E-2 6.456462E-2 3.300000E+0 4.215750E-2 2.357989E-2 6.812218E-2 3.400000E+0 4.441397E-2 2.156600E-2 7.195994E-2 3.500000E+0 4.633524E-2 1.788115E-2 7.597563E-2 3.600000E+0 4.730054E-2 1.743741E-2 8.003530E-2 | [Ramp] dV/dt_r 5.306E-1/8.375E-10 2.945E-1/1.442E-9 8.549E-1/5.273E-10 dV/dt_f 7.529E-1/1.423E-9 4.336E-1/2.213E-9 9.763E-1/7.280E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.525253E-10 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-10 1.800000E+0 1.650000E+0 1.950000E+0 7.575758E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.262626E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.515152E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.767677E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.272727E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.525253E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.777778E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.282828E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.535354E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.787879E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.292929E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.545455E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.797980E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.303030E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.555556E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.808081E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.313131E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.565657E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.070707E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.323232E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.575758E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-9 1.800000E+0 1.650000E+0 1.950000E+0 8.333333E-9 1.800000E+0 1.650000E+0 1.950000E+0 8.585859E-9 1.800000E+0 1.650000E+0 1.950000E+0 8.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 9.090909E-9 1.800000E+0 1.650000E+0 1.950000E+0 9.343434E-9 1.800000E+0 1.650000E+0 1.950000E+0 9.595960E-9 1.800000E+0 1.650000E+0 1.949998E+0 9.848485E-9 1.800000E+0 1.650000E+0 1.950011E+0 1.010101E-8 1.800000E+0 1.650000E+0 1.950133E+0 1.035354E-8 1.800000E+0 1.650000E+0 1.950024E+0 1.060606E-8 1.799998E+0 1.650000E+0 1.948832E+0 1.085859E-8 1.799991E+0 1.650000E+0 1.944649E+0 1.111111E-8 1.799990E+0 1.650000E+0 1.961599E+0 1.136364E-8 1.800151E+0 1.650000E+0 1.987103E+0 1.161616E-8 1.800197E+0 1.650000E+0 1.904420E+0 1.186869E-8 1.800076E+0 1.649999E+0 1.561258E+0 1.212121E-8 1.799941E+0 1.649998E+0 1.159633E+0 1.237374E-8 1.799346E+0 1.649994E+0 8.107544E-1 1.262626E-8 1.797141E+0 1.649991E+0 5.897148E-1 1.287879E-8 1.794954E+0 1.649999E+0 4.901487E-1 1.313131E-8 1.799861E+0 1.650027E+0 4.258954E-1 1.338384E-8 1.816790E+0 1.650075E+0 4.063348E-1 1.363636E-8 1.830961E+0 1.650118E+0 3.913775E-1 1.388889E-8 1.818348E+0 1.650135E+0 3.790822E-1 1.414141E-8 1.775395E+0 1.650087E+0 3.724036E-1 1.439394E-8 1.682077E+0 1.650030E+0 3.669499E-1 1.464646E-8 1.522377E+0 1.649982E+0 3.638492E-1 1.489899E-8 1.359441E+0 1.650025E+0 3.612542E-1 1.515152E-8 1.192572E+0 1.650078E+0 3.595707E-1 1.540404E-8 1.051959E+0 1.650004E+0 3.582318E-1 1.565657E-8 9.407881E-1 1.649316E+0 3.574729E-1 1.590909E-8 8.484401E-1 1.648303E+0 3.568261E-1 1.616162E-8 7.755741E-1 1.647291E+0 3.563529E-1 1.641414E-8 7.207751E-1 1.646445E+0 3.559943E-1 1.666667E-8 6.832375E-1 1.645952E+0 3.557987E-1 1.691919E-8 6.551488E-1 1.648039E+0 3.556242E-1 1.717172E-8 6.353924E-1 1.651207E+0 3.554774E-1 1.742424E-8 6.209273E-1 1.659285E+0 3.553737E-1 1.767677E-8 6.107670E-1 1.665071E+0 3.553221E-1 1.792929E-8 6.030040E-1 1.670431E+0 3.552701E-1 1.818182E-8 5.970391E-1 1.672831E+0 3.552176E-1 1.843434E-8 5.926873E-1 1.674136E+0 3.551836E-1 1.868687E-8 5.894500E-1 1.668491E+0 3.551684E-1 1.893939E-8 5.869633E-1 1.657973E+0 3.551455E-1 1.919192E-8 5.849538E-1 1.619715E+0 3.551154E-1 1.944444E-8 5.835390E-1 1.576703E+0 3.551005E-1 1.969697E-8 5.824715E-1 1.513219E+0 3.550990E-1 1.994949E-8 5.816266E-1 1.449267E+0 3.550933E-1 2.020202E-8 5.809012E-1 1.385684E+0 3.550841E-1 2.045455E-8 5.804256E-1 1.323989E+0 3.550788E-1 2.070707E-8 5.800735E-1 1.269907E+0 3.550764E-1 2.095960E-8 5.797610E-1 1.218364E+0 3.550686E-1 2.121212E-8 5.794679E-1 1.175412E+0 3.550570E-1 2.146465E-8 5.793056E-1 1.134859E+0 3.550530E-1 2.171717E-8 5.791984E-1 1.101592E+0 3.550536E-1 2.196970E-8 5.790729E-1 1.070597E+0 3.550483E-1 2.222222E-8 5.789417E-1 1.045970E+0 3.550395E-1 2.247475E-8 5.788886E-1 1.023231E+0 3.550365E-1 2.272727E-8 5.788630E-1 1.005342E+0 3.550365E-1 2.297980E-8 5.788056E-1 9.889936E-1 3.550317E-1 2.323232E-8 5.787391E-1 9.763105E-1 3.550245E-1 2.348485E-8 5.787239E-1 9.647762E-1 3.550221E-1 2.373737E-8 5.787234E-1 9.557746E-1 3.550218E-1 2.398990E-8 5.786920E-1 9.476675E-1 3.550174E-1 2.424242E-8 5.786533E-1 9.414003E-1 3.550115E-1 2.449495E-8 5.786505E-1 9.357661E-1 3.550096E-1 2.474747E-8 5.786559E-1 9.313445E-1 3.550091E-1 2.500000E-8 5.786421E-1 9.272788E-1 3.550089E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.172444E-1 4.350736E-1 1.340744E+0 2.525253E-10 8.172444E-1 4.350736E-1 1.340744E+0 5.050505E-10 8.172444E-1 4.350736E-1 1.340744E+0 7.575758E-10 8.172444E-1 4.350736E-1 1.340744E+0 1.010101E-9 8.172444E-1 4.350736E-1 1.340744E+0 1.262626E-9 8.172444E-1 4.350736E-1 1.340744E+0 1.515152E-9 8.172444E-1 4.350736E-1 1.340744E+0 1.767677E-9 8.172444E-1 4.350736E-1 1.340744E+0 2.020202E-9 8.172444E-1 4.350736E-1 1.340744E+0 2.272727E-9 8.172444E-1 4.350736E-1 1.340744E+0 2.525253E-9 8.172444E-1 4.350736E-1 1.340744E+0 2.777778E-9 8.172444E-1 4.350736E-1 1.340744E+0 3.030303E-9 8.172444E-1 4.350736E-1 1.340744E+0 3.282828E-9 8.172444E-1 4.350736E-1 1.340744E+0 3.535354E-9 8.172444E-1 4.350736E-1 1.340744E+0 3.787879E-9 8.172444E-1 4.350736E-1 1.340744E+0 4.040404E-9 8.172444E-1 4.350736E-1 1.340744E+0 4.292929E-9 8.172444E-1 4.350736E-1 1.340744E+0 4.545455E-9 8.172444E-1 4.350736E-1 1.340744E+0 4.797980E-9 8.172444E-1 4.350736E-1 1.340744E+0 5.050505E-9 8.172444E-1 4.350736E-1 1.340744E+0 5.303030E-9 8.172444E-1 4.350736E-1 1.340744E+0 5.555556E-9 8.172444E-1 4.350736E-1 1.340744E+0 5.808081E-9 8.172444E-1 4.350736E-1 1.340744E+0 6.060606E-9 8.172444E-1 4.350736E-1 1.340744E+0 6.313131E-9 8.172444E-1 4.350736E-1 1.340744E+0 6.565657E-9 8.172444E-1 4.350736E-1 1.340744E+0 6.818182E-9 8.172444E-1 4.350736E-1 1.340744E+0 7.070707E-9 8.172444E-1 4.350736E-1 1.340744E+0 7.323232E-9 8.172444E-1 4.350736E-1 1.340744E+0 7.575758E-9 8.172444E-1 4.350736E-1 1.340744E+0 7.828283E-9 8.172444E-1 4.350736E-1 1.340744E+0 8.080808E-9 8.172444E-1 4.350736E-1 1.340744E+0 8.333333E-9 8.172444E-1 4.350736E-1 1.340744E+0 8.585859E-9 8.172445E-1 4.350736E-1 1.340744E+0 8.838384E-9 8.172444E-1 4.350736E-1 1.340744E+0 9.090909E-9 8.172444E-1 4.350736E-1 1.340744E+0 9.343434E-9 8.172443E-1 4.350736E-1 1.340744E+0 9.595960E-9 8.172443E-1 4.350736E-1 1.340744E+0 9.848485E-9 8.172443E-1 4.350735E-1 1.340743E+0 1.010101E-8 8.172444E-1 4.350735E-1 1.340666E+0 1.035354E-8 8.172443E-1 4.350735E-1 1.340183E+0 1.060606E-8 8.172447E-1 4.350734E-1 1.340024E+0 1.085859E-8 8.172494E-1 4.350734E-1 1.347575E+0 1.111111E-8 8.172437E-1 4.350735E-1 1.345077E+0 1.136364E-8 8.171903E-1 4.350737E-1 1.017566E+0 1.161616E-8 8.166307E-1 4.350735E-1 4.574277E-1 1.186869E-8 8.161741E-1 4.350744E-1 8.926214E-2 1.212121E-8 8.159747E-1 4.350754E-1 1.714927E-2 1.237374E-8 8.165512E-1 4.350775E-1 6.566620E-3 1.262626E-8 8.229023E-1 4.350837E-1 4.260751E-3 1.287879E-8 8.362427E-1 4.350769E-1 2.429695E-3 1.313131E-8 8.332020E-1 4.350497E-1 1.500755E-3 1.338384E-8 7.209779E-1 4.349954E-1 8.558430E-4 1.363636E-8 5.295539E-1 4.348029E-1 8.465945E-4 1.388889E-8 3.278632E-1 4.345682E-1 7.376712E-4 1.414141E-8 1.709356E-1 4.342935E-1 4.026311E-4 1.439394E-8 5.681369E-2 4.341456E-1 2.110654E-4 1.464646E-8 2.750335E-2 4.340372E-1 3.064364E-4 1.489899E-8 1.003576E-2 4.341066E-1 3.101594E-4 1.515152E-8 7.193973E-3 4.341920E-1 1.439565E-4 1.540404E-8 5.027062E-3 4.341592E-1 7.078023E-5 1.565657E-8 3.394236E-3 4.346131E-1 1.545576E-4 1.590909E-8 1.829392E-3 4.373236E-1 1.679986E-4 1.616162E-8 1.603419E-3 4.409797E-1 7.252914E-5 1.641414E-8 1.415256E-3 4.503798E-1 4.091359E-5 1.666667E-8 9.740371E-4 4.610452E-1 1.002790E-4 1.691919E-8 5.540267E-4 4.739676E-1 1.082330E-4 1.717172E-8 5.365387E-4 4.618763E-1 4.870089E-5 1.742424E-8 5.175298E-4 4.188998E-1 3.415716E-5 1.767677E-8 3.365367E-4 3.531596E-1 7.406892E-5 1.792929E-8 1.722313E-4 2.725881E-1 7.682412E-5 1.818182E-8 1.923102E-4 1.947224E-1 3.808103E-5 1.843434E-8 2.046772E-4 1.321015E-1 3.145680E-5 1.868687E-8 1.219872E-4 8.001341E-2 5.794292E-5 1.893939E-8 5.167386E-5 4.899362E-2 5.722672E-5 1.919192E-8 7.229402E-5 3.136468E-2 3.062477E-5 1.944444E-8 8.526319E-5 2.180788E-2 2.875929E-5 1.969697E-8 4.513026E-5 1.696345E-2 4.861954E-5 1.994949E-8 1.368395E-5 1.285217E-2 4.547409E-5 2.020202E-8 2.830351E-5 9.135801E-3 2.368754E-5 2.045455E-8 3.685940E-5 6.841371E-3 2.390978E-5 2.070707E-8 1.620379E-5 5.250604E-3 4.057325E-5 2.095960E-8 2.130816E-6 4.095866E-3 3.716382E-5 2.121212E-8 1.439626E-5 3.143872E-3 1.994326E-5 2.146465E-8 1.984088E-5 2.487367E-3 2.165418E-5 2.171717E-8 1.125397E-6 1.958249E-3 3.534720E-5 2.196970E-8 -9.669263E-6 1.567556E-3 3.012792E-5 2.222222E-8 4.452832E-6 1.232862E-3 1.391533E-5 2.247475E-8 1.059997E-5 9.926560E-4 1.784117E-5 2.272727E-8 -6.012709E-6 7.877604E-4 3.249681E-5 2.297980E-8 -1.270323E-5 6.372006E-4 2.682572E-5 2.323232E-8 6.075600E-6 5.054409E-4 1.125124E-5 2.348485E-8 1.334429E-5 4.050896E-4 1.504193E-5 2.373737E-8 -6.369680E-6 3.150619E-4 2.743563E-5 2.398990E-8 -1.478341E-5 2.534286E-4 2.230629E-5 2.424242E-8 1.124324E-6 1.998167E-4 1.010281E-5 2.449495E-8 6.790564E-6 1.529488E-4 1.429494E-5 2.474747E-8 -7.786309E-6 1.087117E-4 2.447760E-5 2.500000E-8 1.240993E-5 9.146128E-5 6.128235E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.783496E-1 9.081594E-1 3.548982E-1 2.525253E-10 5.783496E-1 9.081594E-1 3.548982E-1 5.050505E-10 5.783496E-1 9.081594E-1 3.548982E-1 7.575758E-10 5.783496E-1 9.081594E-1 3.548982E-1 1.010101E-9 5.783496E-1 9.081594E-1 3.548982E-1 1.262626E-9 5.783496E-1 9.081594E-1 3.548982E-1 1.515152E-9 5.783496E-1 9.081594E-1 3.548982E-1 1.767677E-9 5.783496E-1 9.081594E-1 3.548982E-1 2.020202E-9 5.783496E-1 9.081594E-1 3.548982E-1 2.272727E-9 5.783496E-1 9.081594E-1 3.548982E-1 2.525253E-9 5.783496E-1 9.081594E-1 3.548982E-1 2.777778E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.030303E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.282828E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.535354E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.787879E-9 5.783496E-1 9.081594E-1 3.548982E-1 4.040404E-9 5.783496E-1 9.081594E-1 3.548982E-1 4.292929E-9 5.783496E-1 9.081594E-1 3.548982E-1 4.545455E-9 5.783496E-1 9.081594E-1 3.548982E-1 4.797980E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.050505E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.303030E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.555556E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.808081E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.060606E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.313131E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.565657E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.818182E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.070707E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.323232E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.575758E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.828283E-9 5.783496E-1 9.081594E-1 3.548982E-1 8.080808E-9 5.783496E-1 9.081594E-1 3.548980E-1 8.333333E-9 5.783496E-1 9.081594E-1 3.549009E-1 8.585859E-9 5.783497E-1 9.081594E-1 3.548883E-1 8.838384E-9 5.783498E-1 9.081594E-1 3.548656E-1 9.090909E-9 5.783516E-1 9.081594E-1 3.549142E-1 9.343434E-9 5.783513E-1 9.081595E-1 3.555632E-1 9.595960E-9 5.783441E-1 9.081595E-1 3.550826E-1 9.848485E-9 5.783379E-1 9.081597E-1 3.932406E-1 1.010101E-8 5.783942E-1 9.081625E-1 1.055459E+0 1.035354E-8 5.784742E-1 9.081653E-1 1.653742E+0 1.060606E-8 5.785833E-1 9.081606E-1 1.834611E+0 1.085859E-8 5.789374E-1 9.081537E-1 1.908392E+0 1.111111E-8 5.790548E-1 9.081478E-1 1.937759E+0 1.136364E-8 5.752995E-1 9.081433E-1 1.942970E+0 1.161616E-8 5.729287E-1 9.081509E-1 1.946940E+0 1.186869E-8 6.680868E-1 9.081775E-1 1.948428E+0 1.212121E-8 1.086243E+0 9.082459E-1 1.948855E+0 1.237374E-8 1.500665E+0 9.083185E-1 1.949232E+0 1.262626E-8 1.679900E+0 9.083946E-1 1.949334E+0 1.287879E-8 1.733115E+0 9.084640E-1 1.949390E+0 1.313131E-8 1.755682E+0 9.085440E-1 1.949421E+0 1.338384E-8 1.771431E+0 9.087466E-1 1.949447E+0 1.363636E-8 1.785307E+0 9.088803E-1 1.949474E+0 1.388889E-8 1.791124E+0 9.085457E-1 1.949501E+0 1.414141E-8 1.795220E+0 9.076205E-1 1.949521E+0 1.439394E-8 1.797112E+0 9.034553E-1 1.949539E+0 1.464646E-8 1.798527E+0 8.985202E-1 1.949559E+0 1.489899E-8 1.798954E+0 8.902498E-1 1.949579E+0 1.515152E-8 1.799215E+0 8.818776E-1 1.949595E+0 1.540404E-8 1.799387E+0 8.831313E-1 1.949611E+0 1.565657E-8 1.799532E+0 9.545445E-1 1.949629E+0 1.590909E-8 1.799544E+0 1.125028E+0 1.949646E+0 1.616162E-8 1.799543E+0 1.399459E+0 1.949658E+0 1.641414E-8 1.799576E+0 1.542030E+0 1.949670E+0 1.666667E-8 1.799609E+0 1.604440E+0 1.949683E+0 1.691919E-8 1.799611E+0 1.614236E+0 1.949696E+0 1.717172E-8 1.799612E+0 1.617286E+0 1.949707E+0 1.742424E-8 1.799630E+0 1.618822E+0 1.949718E+0 1.767677E-8 1.799648E+0 1.621017E+0 1.949730E+0 1.792929E-8 1.799652E+0 1.623497E+0 1.949741E+0 1.818182E-8 1.799656E+0 1.628298E+0 1.949750E+0 1.843434E-8 1.799666E+0 1.633800E+0 1.949758E+0 1.868687E-8 1.799675E+0 1.637783E+0 1.949767E+0 1.893939E-8 1.799685E+0 1.641284E+0 1.949776E+0 1.919192E-8 1.799693E+0 1.643465E+0 1.949783E+0 1.944444E-8 1.799697E+0 1.645279E+0 1.949791E+0 1.969697E-8 1.799702E+0 1.646518E+0 1.949798E+0 1.994949E-8 1.799713E+0 1.647603E+0 1.949805E+0 2.020202E-8 1.799723E+0 1.648188E+0 1.949812E+0 2.045455E-8 1.799725E+0 1.648663E+0 1.949818E+0 2.070707E-8 1.799728E+0 1.649011E+0 1.949824E+0 2.095960E-8 1.799738E+0 1.649326E+0 1.949831E+0 2.121212E-8 1.799747E+0 1.649448E+0 1.949839E+0 2.146465E-8 1.799748E+0 1.649540E+0 1.949846E+0 2.171717E-8 1.799751E+0 1.649647E+0 1.949849E+0 2.196970E-8 1.799760E+0 1.649751E+0 1.949853E+0 2.222222E-8 1.799768E+0 1.649759E+0 1.949860E+0 2.247475E-8 1.799768E+0 1.649759E+0 1.949866E+0 2.272727E-8 1.799771E+0 1.649808E+0 1.949868E+0 2.297980E-8 1.799780E+0 1.649859E+0 1.949872E+0 2.323232E-8 1.799786E+0 1.649843E+0 1.949878E+0 2.348485E-8 1.799787E+0 1.649826E+0 1.949882E+0 2.373737E-8 1.799790E+0 1.649857E+0 1.949885E+0 2.398990E-8 1.799798E+0 1.649887E+0 1.949888E+0 2.424242E-8 1.799804E+0 1.649866E+0 1.949893E+0 2.449495E-8 1.799804E+0 1.649846E+0 1.949898E+0 2.474747E-8 1.799805E+0 1.649874E+0 1.949899E+0 2.500000E-8 1.799811E+0 1.649902E+0 1.949899E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.525253E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 7.575758E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.262626E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.767677E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.272727E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.777778E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.282828E-9 0.0 0.0 0.0 3.535354E-9 0.0 0.0 0.0 3.787879E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.292929E-9 0.0 0.0 0.0 4.545455E-9 0.0 0.0 0.0 4.797980E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.303030E-9 0.0 0.0 0.0 5.555556E-9 0.0 0.0 0.0 5.808081E-9 0.0 0.0 0.0 6.060606E-9 0.0 0.0 0.0 6.313131E-9 0.0 0.0 0.0 6.565657E-9 0.0 0.0 0.0 6.818182E-9 0.0 0.0 0.0 7.070707E-9 0.0 0.0 0.0 7.323232E-9 0.0 0.0 0.0 7.575758E-9 0.0 0.0 0.0 7.828283E-9 0.0 0.0 0.0 8.080808E-9 0.0 0.0 0.0 8.333333E-9 0.0 0.0 3.511298E-6 8.585859E-9 0.0 0.0 -5.658169E-6 8.838384E-9 0.0 0.0 -3.699388E-5 9.090909E-9 2.561436E-6 0.0 -3.586282E-5 9.343434E-9 3.121552E-6 0.0 6.409709E-4 9.595960E-9 -2.024986E-6 0.0 2.337627E-3 9.848485E-9 -2.350912E-5 1.986736E-7 -7.791457E-3 1.010101E-8 -1.673104E-5 2.758212E-6 -7.182136E-2 1.035354E-8 -1.119775E-5 4.594215E-6 -6.784429E-2 1.060606E-8 -4.673214E-5 3.342706E-6 2.006330E-1 1.085859E-8 1.587042E-4 1.479530E-6 6.598409E-1 1.111111E-8 1.386647E-3 1.144680E-7 1.033849E+0 1.136364E-8 1.632642E-3 -9.537251E-6 1.198349E+0 1.161616E-8 1.103425E-3 -2.366233E-5 1.282608E+0 1.186869E-8 -7.816649E-3 -3.103814E-5 1.310122E+0 1.212121E-8 -4.164602E-2 -1.759296E-5 1.317347E+0 1.237374E-8 -6.478641E-2 -5.001360E-6 1.323845E+0 1.262626E-8 -4.476634E-2 -1.173584E-5 1.325855E+0 1.287879E-8 3.575709E-2 -2.446429E-5 1.327112E+0 1.313131E-8 2.026978E-1 -6.402947E-5 1.327697E+0 1.338384E-8 3.758666E-1 -3.191707E-5 1.328189E+0 1.363636E-8 5.256573E-1 6.547522E-5 1.328635E+0 1.388889E-8 6.727461E-1 5.723909E-4 1.329076E+0 1.414141E-8 7.275467E-1 1.054545E-3 1.329483E+0 1.439394E-8 7.739281E-1 1.328994E-3 1.329887E+0 1.464646E-8 7.908997E-1 1.544569E-3 1.330272E+0 1.489899E-8 8.058737E-1 1.499572E-3 1.330655E+0 1.515152E-8 8.097613E-1 1.428355E-3 1.331006E+0 1.540404E-8 8.131133E-1 2.894581E-4 1.331355E+0 1.565657E-8 8.144819E-1 -6.055886E-3 1.331685E+0 1.590909E-8 8.157338E-1 -1.755624E-2 1.332013E+0 1.616162E-8 8.159180E-1 -3.377826E-2 1.332314E+0 1.641414E-8 8.160618E-1 -4.466308E-2 1.332613E+0 1.666667E-8 8.162232E-1 -3.599141E-2 1.332896E+0 1.691919E-8 8.163745E-1 -2.807577E-2 1.333178E+0 1.717172E-8 8.163839E-1 -2.032930E-2 1.333436E+0 1.742424E-8 8.163917E-1 -2.376324E-3 1.333693E+0 1.767677E-8 8.164354E-1 2.545332E-2 1.333938E+0 1.792929E-8 8.164748E-1 7.874097E-2 1.334180E+0 1.818182E-8 8.164679E-1 1.353286E-1 1.334403E+0 1.843434E-8 8.164648E-1 1.990663E-1 1.334625E+0 1.868687E-8 8.164991E-1 2.570198E-1 1.334837E+0 1.893939E-8 8.165327E-1 3.020093E-1 1.335045E+0 1.919192E-8 8.165552E-1 3.411156E-1 1.335238E+0 1.944444E-8 8.165761E-1 3.684051E-1 1.335429E+0 1.969697E-8 8.165904E-1 3.913227E-1 1.335614E+0 1.994949E-8 8.166042E-1 4.060840E-1 1.335795E+0 2.020202E-8 8.166168E-1 4.183090E-1 1.335961E+0 2.045455E-8 8.166301E-1 4.261359E-1 1.336125E+0 2.070707E-8 8.166460E-1 4.324489E-1 1.336286E+0 2.095960E-8 8.166571E-1 4.363375E-1 1.336442E+0 2.121212E-8 8.166500E-1 4.394558E-1 1.336585E+0 2.146465E-8 8.166478E-1 4.414397E-1 1.336727E+0 2.171717E-8 8.166632E-1 4.429555E-1 1.336866E+0 2.196970E-8 8.166810E-1 4.438364E-1 1.337002E+0 2.222222E-8 8.167049E-1 4.445306E-1 1.337128E+0 2.247475E-8 8.167233E-1 4.449910E-1 1.337252E+0 2.272727E-8 8.167266E-1 4.452941E-1 1.337373E+0 2.297980E-8 8.167323E-1 4.454157E-1 1.337490E+0 2.323232E-8 8.167449E-1 4.455114E-1 1.337599E+0 2.348485E-8 8.167538E-1 4.455795E-1 1.337710E+0 2.373737E-8 8.167543E-1 4.455832E-1 1.337828E+0 2.398990E-8 8.167578E-1 4.455237E-1 1.337934E+0 2.424242E-8 8.167679E-1 4.454723E-1 1.338018E+0 2.449495E-8 8.167740E-1 4.454284E-1 1.338104E+0 2.474747E-8 8.167722E-1 4.453455E-1 1.338193E+0 2.500000E-8 8.167583E-1 4.452298E-1 1.338278E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=.99 Vinl=.5 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=.99 Vinl=.5 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=.99 Vinl=.5 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i2 | |====================================================================== [End]