|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ57 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz57p6x_450.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz57 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.552306E-1 4.275568E-1 7.199401E-1 -4.800000E+0 5.352468E-1 4.113561E-1 7.130494E-1 -4.700000E+0 5.314348E-1 4.030587E-1 7.110676E-1 -4.500000E+0 5.330286E-1 3.862806E-1 6.829241E-1 -4.400000E+0 5.231302E-1 3.781345E-1 6.674693E-1 -4.200000E+0 4.969037E-1 3.843848E-1 6.362226E-1 -4.100000E+0 4.835243E-1 3.820210E-1 6.206206E-1 -3.900000E+0 4.569371E-1 3.602242E-1 5.895409E-1 -3.800000E+0 4.437672E-1 3.491223E-1 5.740698E-1 -3.600000E+0 4.176992E-1 3.271693E-1 5.432673E-1 -3.500000E+0 4.048037E-1 3.163514E-1 5.279343E-1 -3.300000E+0 3.792898E-1 2.950551E-1 4.973988E-1 -3.200000E+0 3.666704E-1 2.845788E-1 4.821929E-1 -3.000000E+0 3.417019E-1 2.639697E-1 4.518953E-1 -2.900000E+0 3.293505E-1 2.538353E-1 4.367995E-1 -2.700000E+0 3.049064E-1 2.339007E-1 4.067026E-1 -2.600000E+0 2.928108E-1 2.240977E-1 3.916970E-1 -2.400000E+0 2.688649E-1 2.048123E-1 3.617600E-1 -2.300000E+0 2.570112E-1 1.953264E-1 3.468240E-1 -2.100000E+0 2.335344E-1 1.766593E-1 3.170070E-1 -2.000000E+0 2.219081E-1 1.674742E-1 3.021226E-1 -1.800000E+0 1.988724E-1 1.493916E-1 2.723999E-1 -1.700000E+0 1.874611E-1 1.404906E-1 2.575516E-1 -1.500000E+0 1.648278E-1 1.229601E-1 2.278082E-1 -1.400000E+0 1.535893E-1 1.143211E-1 2.129009E-1 -1.200000E+0 1.312496E-1 9.726695E-2 1.829976E-1 -1.100000E+0 1.201438E-1 8.884574E-2 1.679956E-1 -9.000000E-1 9.805278E-2 7.220696E-2 1.378804E-1 -8.000000E-1 8.706489E-2 6.398600E-2 1.227483E-1 -6.000000E-1 6.508125E-2 4.767952E-2 9.214883E-2 -5.000000E-1 5.404936E-2 3.956104E-2 7.680566E-2 -3.000000E-1 3.217318E-2 2.342747E-2 4.608177E-2 -2.000000E-1 2.135201E-2 1.549816E-2 3.070980E-2 0.0 1.177547E-10 1.690701E-10 1.262244E-10 2.000000E-1 -2.054309E-2 -1.475585E-2 -2.979867E-2 3.000000E-1 -3.037888E-2 -2.178137E-2 -4.406153E-2 5.000000E-1 -4.917784E-2 -3.512403E-2 -7.132431E-2 6.000000E-1 -5.814060E-2 -4.143980E-2 -8.432827E-2 8.000000E-1 -7.519178E-2 -5.335687E-2 -1.090915E-1 9.000000E-1 -8.327990E-2 -5.895691E-2 -1.208550E-1 1.100000E+0 -9.858065E-2 -6.943709E-2 -1.431563E-1 1.200000E+0 -1.057932E-1 -7.431623E-2 -1.536985E-1 1.400000E+0 -1.193426E-1 -8.335075E-2 -1.735770E-1 1.500000E+0 -1.256798E-1 -8.750574E-2 -1.829180E-1 1.700000E+0 -1.374805E-1 -9.509176E-2 -2.004160E-1 1.800000E+0 -1.429452E-1 -9.852395E-2 -2.085783E-1 2.000000E+0 -1.530075E-1 -1.046735E-1 -2.237443E-1 2.100000E+0 -1.576081E-1 -1.073959E-1 -2.307549E-1 2.300000E+0 -1.659600E-1 -1.121589E-1 -2.436515E-1 2.400000E+0 -1.697187E-1 -1.142142E-1 -2.495479E-1 2.600000E+0 -1.764311E-1 -1.177296E-1 -2.602713E-1 2.700000E+0 -1.794025E-1 -1.192215E-1 -2.651168E-1 2.900000E+0 -1.846400E-1 -1.217715E-1 -2.738382E-1 3.000000E+0 -1.869404E-1 -1.228714E-1 -2.777468E-1 3.200000E+0 -1.910063E-1 -1.248154E-1 -2.847583E-1 3.300000E+0 -1.928148E-1 -1.256898E-1 -2.879045E-1 3.500000E+0 -1.960810E-1 -1.272982E-1 -2.935853E-1 3.600000E+0 -1.975712E-1 -1.280473E-1 -2.961592E-1 3.800000E+0 -2.003274E-1 -1.294607E-1 -3.008588E-1 3.900000E+0 -2.016117E-1 -1.301319E-1 -3.030131E-1 4.100000E+0 -2.040262E-1 -1.314159E-1 -3.069901E-1 4.200000E+0 -2.051663E-1 -1.320321E-1 -3.088323E-1 4.400000E+0 -2.073312E-1 -1.332196E-1 -3.122653E-1 4.500000E+0 -2.083620E-1 -1.337931E-1 -3.138697E-1 4.700000E+0 -2.103323E-1 -1.349037E-1 -3.168835E-1 4.800000E+0 -2.112759E-1 -1.354426E-1 -3.183026E-1 5.000000E+0 -2.130884E-1 -1.365595E-1 -3.209864E-1 5.200000E+0 -2.148108E-1 -1.440284E-1 -3.234881E-1 5.300000E+0 -2.156416E-1 -2.161107E-1 -3.246782E-1 5.500000E+0 -2.173211E-1 -8.333696E-1 -3.269505E-1 5.600000E+0 -2.187016E-1 -1.236976E+0 -3.280372E-1 5.800000E+0 -2.341846E-1 -2.093818E+0 -3.301224E-1 5.900000E+0 -3.662468E-1 -2.534623E+0 -3.311281E-1 6.100000E+0 -1.075662E+0 -3.429262E+0 -3.341821E-1 6.200000E+0 -1.490951E+0 -3.880941E+0 -3.383873E-1 6.400000E+0 -2.354435E+0 -4.790069E+0 -3.662326E-1 6.500000E+0 -2.794786E+0 -5.246818E+0 -5.765339E-1 6.700000E+0 -3.684824E+0 -6.163545E+0 -1.358753E+0 6.800000E+0 -4.133035E+0 -6.623212E+0 -1.786828E+0 7.000000E+0 -5.033751E+0 -7.544603E+0 -2.664460E+0 7.100000E+0 -5.485752E+0 -8.006164E+0 -3.109102E+0 7.300000E+0 -6.392204E+0 -8.930707E+0 -4.004892E+0 7.400000E+0 -6.846427E+0 -9.393594E+0 -4.455045E+0 7.600000E+0 -7.756455E+0 -1.032041E+1 -5.358436E+0 7.700000E+0 -8.212137E+0 -1.078428E+1 -5.811323E+0 7.900000E+0 -9.124610E+0 -1.171282E+1 -6.718890E+0 8.000000E+0 -9.581327E+0 -1.217745E+1 -7.173409E+0 8.200000E+0 -1.049558E+1 -1.310733E+1 -8.083624E+0 8.300000E+0 -1.095307E+1 -1.357257E+1 -8.539233E+0 8.500000E+0 -1.186869E+1 -1.450354E+1 -9.451288E+0 8.600000E+0 -1.232678E+1 -1.496927E+1 -9.907681E+0 8.800000E+0 -1.324348E+1 -1.590114E+1 -1.082109E+1 8.900000E+0 -1.370206E+1 -1.636728E+1 -1.127808E+1 9.100000E+0 -1.461963E+1 -1.729991E+1 -1.219254E+1 9.200000E+0 -1.507861E+1 -1.776640E+1 -1.264999E+1 9.400000E+0 -1.599691E+1 -1.869967E+1 -1.356530E+1 9.500000E+0 -1.645623E+1 -1.916646E+1 -1.402313E+1 9.700000E+0 -1.737515E+1 -2.010029E+1 -1.493913E+1 9.800000E+0 -1.783475E+1 -2.056733E+1 -1.539728E+1 1.000000E+1 -1.875421E+1 -2.150165E+1 -1.631387E+1 | [Pulldown] -5.000000E+0 -1.850861E+1 -1.901090E+1 -1.823830E+1 -4.800000E+0 -1.759062E+1 -1.807841E+1 -1.732291E+1 -4.700000E+0 -1.713174E+1 -1.761231E+1 -1.686531E+1 -4.500000E+0 -1.621426E+1 -1.668042E+1 -1.595032E+1 -4.400000E+0 -1.575566E+1 -1.621465E+1 -1.549294E+1 -4.200000E+0 -1.483876E+1 -1.528346E+1 -1.457844E+1 -4.100000E+0 -1.438049E+1 -1.481806E+1 -1.412133E+1 -3.900000E+0 -1.346431E+1 -1.388771E+1 -1.320740E+1 -3.800000E+0 -1.300642E+1 -1.342278E+1 -1.275060E+1 -3.600000E+0 -1.209111E+1 -1.249344E+1 -1.183739E+1 -3.500000E+0 -1.163371E+1 -1.202907E+1 -1.138099E+1 -3.300000E+0 -1.071948E+1 -1.110100E+1 -1.046866E+1 -3.200000E+0 -1.026269E+1 -1.063733E+1 -1.001276E+1 -3.000000E+0 -9.349839E+0 -9.710859E+0 -9.101583E+0 -2.900000E+0 -8.893835E+0 -9.248104E+0 -8.646343E+0 -2.700000E+0 -7.982819E+0 -8.323729E+0 -7.736695E+0 -2.600000E+0 -7.527884E+0 -7.862193E+0 -7.282355E+0 -2.400000E+0 -6.619406E+0 -6.940693E+0 -6.374863E+0 -2.300000E+0 -6.165993E+0 -6.480870E+0 -5.921828E+0 -2.100000E+0 -5.261262E+0 -5.563545E+0 -5.017587E+0 -2.000000E+0 -4.810191E+0 -5.106301E+0 -4.566612E+0 -1.800000E+0 -3.911542E+0 -4.195572E+0 -3.667827E+0 -1.700000E+0 -3.464518E+0 -3.742637E+0 -3.220573E+0 -1.500000E+0 -2.577398E+0 -2.843835E+0 -2.332805E+0 -1.400000E+0 -2.138980E+0 -2.399481E+0 -1.894212E+0 -1.200000E+0 -1.281752E+0 -1.528462E+0 -1.040073E+0 -1.100000E+0 -8.727600E-1 -1.108695E+0 -6.415756E-1 -9.000000E-1 -2.172155E-1 -3.609996E-1 -1.967408E-1 -8.000000E-1 -1.270902E-1 -1.352127E-1 -1.711116E-1 -6.000000E-1 -9.200338E-2 -6.219602E-2 -1.285063E-1 -5.000000E-1 -7.700116E-2 -5.175691E-2 -1.078401E-1 -3.000000E-1 -4.678617E-2 -3.117040E-2 -6.599459E-2 -2.000000E-1 -3.136899E-2 -2.079747E-2 -4.442063E-2 0.0 -2.649736E-10 -2.686485E-10 -2.914428E-10 2.000000E-1 3.015680E-2 1.973413E-2 4.321627E-2 3.000000E-1 4.413533E-2 2.885418E-2 6.334668E-2 5.000000E-1 6.998336E-2 4.566484E-2 1.007466E-1 6.000000E-1 8.188861E-2 5.338044E-2 1.180550E-1 8.000000E-1 1.037485E-1 6.749219E-2 1.499859E-1 9.000000E-1 1.137363E-1 7.391121E-2 1.646462E-1 1.100000E+0 1.319045E-1 8.552911E-2 1.914428E-1 1.200000E+0 1.401120E-1 9.074759E-2 2.036079E-1 1.400000E+0 1.548268E-1 1.000459E-1 2.255172E-1 1.500000E+0 1.613459E-1 1.041388E-1 2.352625E-1 1.700000E+0 1.727005E-1 1.112296E-1 2.522684E-1 1.800000E+0 1.775143E-1 1.142270E-1 2.594684E-1 2.000000E+0 1.853325E-1 1.191129E-1 2.710703E-1 2.100000E+0 1.883283E-1 1.210065E-1 2.754496E-1 2.300000E+0 1.926829E-1 1.238061E-1 2.816980E-1 2.400000E+0 1.942046E-1 1.248027E-1 2.838405E-1 2.600000E+0 1.963797E-1 1.262462E-1 2.868624E-1 2.700000E+0 1.971721E-1 1.267778E-1 2.879510E-1 2.900000E+0 1.983955E-1 1.276043E-1 2.896176E-1 3.000000E+0 1.988828E-1 1.279355E-1 2.902763E-1 3.200000E+0 1.996963E-1 1.284912E-1 2.913686E-1 3.300000E+0 2.000445E-1 1.287300E-1 2.918331E-1 3.500000E+0 2.006597E-1 1.291533E-1 2.926492E-1 3.600000E+0 2.009364E-1 1.293442E-1 2.930144E-1 3.800000E+0 2.014454E-1 1.296959E-1 2.936843E-1 3.900000E+0 2.016829E-1 1.298600E-1 2.939965E-1 4.100000E+0 2.021348E-1 1.301715E-1 2.945918E-1 4.200000E+0 2.023530E-1 1.303211E-1 2.948807E-1 4.400000E+0 2.027830E-1 1.306136E-1 2.954554E-1 4.500000E+0 2.029985E-1 1.307584E-1 2.957471E-1 4.700000E+0 2.034405E-1 1.310511E-1 2.963551E-1 4.800000E+0 2.036713E-1 1.312013E-1 2.966783E-1 5.000000E+0 2.041657E-1 1.315438E-1 2.973836E-1 5.200000E+0 2.047248E-1 1.320420E-1 2.982005E-1 5.300000E+0 2.050385E-1 1.323834E-1 2.986659E-1 5.500000E+0 2.057592E-1 1.338643E-1 2.997484E-1 5.600000E+0 2.061944E-1 1.351325E-1 3.003841E-1 5.800000E+0 2.074701E-1 1.385613E-1 3.018999E-1 5.900000E+0 2.085945E-1 1.406801E-1 3.028066E-1 6.100000E+0 2.125883E-1 1.456760E-1 3.049959E-1 6.200000E+0 2.153630E-1 1.485393E-1 3.063246E-1 6.400000E+0 2.222866E-1 1.549696E-1 3.105155E-1 6.500000E+0 2.264050E-1 1.585310E-1 3.141636E-1 6.700000E+0 2.359210E-1 1.663441E-1 3.243801E-1 6.800000E+0 2.413154E-1 1.705987E-1 3.307513E-1 7.000000E+0 2.533872E-1 1.798180E-1 3.457997E-1 7.100000E+0 2.600774E-1 1.847900E-1 3.544377E-1 7.300000E+0 2.748167E-1 1.954788E-1 3.739151E-1 7.400000E+0 2.828915E-1 2.012026E-1 3.847622E-1 7.600000E+0 3.005262E-1 2.134180E-1 4.087214E-1 7.700000E+0 3.101187E-1 2.199066E-1 4.218652E-1 7.900000E+0 3.309397E-1 2.336039E-1 4.505825E-1 8.000000E+0 3.422026E-1 2.407702E-1 4.662021E-1 8.200000E+0 3.665164E-1 2.554797E-1 5.000870E-1 8.300000E+0 3.795976E-1 2.627559E-1 5.184031E-1 8.500000E+0 4.076701E-1 2.737570E-1 5.579102E-1 8.600000E+0 4.226766E-1 2.669155E-1 5.791508E-1 8.800000E+0 4.546245E-1 2.332564E-1 6.247228E-1 8.900000E+0 4.715294E-1 2.295999E-1 6.490972E-1 9.100000E+0 5.068607E-1 2.376768E-1 7.011163E-1 9.200000E+0 5.247545E-1 2.450273E-1 7.287906E-1 9.400000E+0 5.478672E-1 2.626272E-1 7.875145E-1 9.500000E+0 5.333250E-1 2.724635E-1 8.185631E-1 9.700000E+0 5.173988E-1 2.939605E-1 8.839198E-1 9.800000E+0 5.252573E-1 3.056135E-1 9.180466E-1 1.000000E+1 5.557745E-1 3.307582E-1 9.859690E-1 | [Ramp] dV/dt_r 2.533E+0/2.553E-10 2.131E+0/4.399E-10 2.936E+0/1.766E-10 dV/dt_f 2.655E+0/3.268E-10 2.213E+0/4.990E-10 3.057E+0/2.271E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.500003E+0 5.500000E+0 2.020202E-10 4.999999E+0 4.500000E+0 5.499998E+0 3.030303E-10 4.999999E+0 4.499999E+0 5.500000E+0 4.040404E-10 5.000001E+0 4.499998E+0 5.500000E+0 5.050505E-10 5.000001E+0 4.500000E+0 5.500000E+0 6.060606E-10 5.000000E+0 4.500000E+0 5.500001E+0 7.070707E-10 5.000000E+0 4.499995E+0 5.500024E+0 8.080808E-10 5.000082E+0 4.499985E+0 5.499722E+0 9.090909E-10 5.000260E+0 4.499987E+0 5.497873E+0 1.010101E-9 5.000113E+0 4.500107E+0 5.494456E+0 1.111111E-9 4.995882E+0 4.500452E+0 5.516985E+0 1.212121E-9 4.991129E+0 4.500367E+0 5.576038E+0 1.313131E-9 5.004305E+0 4.498719E+0 5.262639E+0 1.414141E-9 5.060565E+0 4.495838E+0 4.349951E+0 1.515152E-9 5.039888E+0 4.492241E+0 3.185802E+0 1.616162E-9 4.760337E+0 4.489579E+0 1.746187E+0 1.717172E-9 4.108942E+0 4.500800E+0 8.822934E-1 1.818182E-9 3.372833E+0 4.537577E+0 6.964140E-1 1.919192E-9 2.418051E+0 4.575035E+0 6.308910E-1 2.020202E-9 1.590223E+0 4.538646E+0 5.999495E-1 2.121212E-9 1.159841E+0 4.390140E+0 5.754718E-1 2.222222E-9 9.560180E-1 4.137483E+0 5.595977E-1 2.323232E-9 8.531238E-1 3.647166E+0 5.488579E-1 2.424242E-9 8.091945E-1 3.156849E+0 5.399446E-1 2.525253E-9 7.739285E-1 2.675685E+0 5.310312E-1 2.626263E-9 7.509935E-1 2.221978E+0 5.232751E-1 2.727273E-9 7.342731E-1 1.768271E+0 5.191565E-1 2.828283E-9 7.204109E-1 1.398474E+0 5.159685E-1 2.929293E-9 7.065486E-1 1.261649E+0 5.127806E-1 3.030303E-9 6.943946E-1 1.173880E+0 5.095926E-1 3.131313E-9 6.870732E-1 1.106007E+0 5.068625E-1 3.232323E-9 6.816369E-1 1.057862E+0 5.052870E-1 3.333333E-9 6.762005E-1 1.034109E+0 5.039993E-1 3.434343E-9 6.707641E-1 1.010356E+0 5.027115E-1 3.535354E-9 6.660629E-1 9.866033E-1 5.014237E-1 3.636364E-9 6.630897E-1 9.656738E-1 5.003873E-1 3.737374E-9 6.607614E-1 9.514196E-1 4.998717E-1 3.838384E-9 6.584331E-1 9.410165E-1 4.994821E-1 3.939394E-9 6.561048E-1 9.329195E-1 4.990924E-1 4.040404E-9 6.541794E-1 9.257969E-1 4.987028E-1 4.141414E-9 6.530562E-1 9.186743E-1 4.983559E-1 4.242424E-9 6.522180E-1 9.115517E-1 4.980831E-1 4.343434E-9 6.513799E-1 9.061152E-1 4.978275E-1 4.444444E-9 6.505417E-1 9.029138E-1 4.975720E-1 4.545455E-9 6.498135E-1 8.997124E-1 4.973165E-1 4.646465E-9 6.492736E-1 8.965111E-1 4.971437E-1 4.747475E-9 6.487969E-1 8.933097E-1 4.970922E-1 4.848485E-9 6.483203E-1 8.909124E-1 4.970680E-1 4.949495E-9 6.478437E-1 8.893863E-1 4.970437E-1 5.050505E-9 6.474893E-1 8.878601E-1 4.970195E-1 5.151515E-9 6.473171E-1 8.863340E-1 4.969694E-1 5.252525E-9 6.472023E-1 8.848078E-1 4.968870E-1 5.353535E-9 6.470876E-1 8.837309E-1 4.967975E-1 5.454545E-9 6.469729E-1 8.830525E-1 4.967081E-1 5.555556E-9 6.468508E-1 8.823740E-1 4.966187E-1 5.656566E-9 6.467190E-1 8.816955E-1 4.965780E-1 5.757576E-9 6.465843E-1 8.810170E-1 4.965897E-1 5.858586E-9 6.464497E-1 8.805306E-1 4.966121E-1 5.959596E-9 6.463151E-1 8.801833E-1 4.966345E-1 6.060606E-9 6.462356E-1 8.798360E-1 4.966569E-1 6.161616E-9 6.462197E-1 8.794886E-1 4.966442E-1 6.262626E-9 6.462210E-1 8.791413E-1 4.965989E-1 6.363636E-9 6.462223E-1 8.789173E-1 4.965472E-1 6.464646E-9 6.462236E-1 8.787658E-1 4.964956E-1 6.565657E-9 6.461990E-1 8.786143E-1 4.964440E-1 6.666667E-9 6.461479E-1 8.784628E-1 4.964310E-1 6.767677E-9 6.460903E-1 8.783113E-1 4.964491E-1 6.868687E-9 6.460327E-1 8.782018E-1 4.964727E-1 6.969697E-9 6.459751E-1 8.781121E-1 4.964963E-1 7.070707E-9 6.459515E-1 8.780224E-1 4.965199E-1 7.171717E-9 6.459591E-1 8.779326E-1 4.965103E-1 7.272727E-9 6.459734E-1 8.778429E-1 4.964775E-1 7.373737E-9 6.459878E-1 8.777917E-1 4.964410E-1 7.474747E-9 6.460021E-1 8.777547E-1 4.964045E-1 7.575758E-9 6.459920E-1 8.777177E-1 4.963680E-1 7.676768E-9 6.459619E-1 8.776807E-1 4.963644E-1 7.777778E-9 6.459280E-1 8.776437E-1 4.963808E-1 7.878788E-9 6.458941E-1 8.776133E-1 4.964001E-1 7.979798E-9 6.458603E-1 8.775848E-1 4.964194E-1 8.080808E-9 6.458508E-1 8.775562E-1 4.964386E-1 8.181818E-9 6.458594E-1 8.775277E-1 4.964286E-1 8.282828E-9 6.458708E-1 8.774992E-1 4.964032E-1 8.383838E-9 6.458822E-1 8.774844E-1 4.963759E-1 8.484848E-9 6.458935E-1 8.774725E-1 4.963486E-1 8.585859E-9 6.458852E-1 8.774606E-1 4.963214E-1 8.686869E-9 6.458637E-1 8.774487E-1 4.963225E-1 8.787879E-9 6.458407E-1 8.774368E-1 4.963364E-1 8.888889E-9 6.458177E-1 8.774238E-1 4.963515E-1 8.989899E-9 6.457947E-1 8.774108E-1 4.963667E-1 9.090909E-9 6.457900E-1 8.773977E-1 4.963818E-1 9.191919E-9 6.457961E-1 8.773846E-1 4.963717E-1 9.292929E-9 6.458031E-1 8.773716E-1 4.963517E-1 9.393939E-9 6.458100E-1 8.773631E-1 4.963311E-1 9.494949E-9 6.458170E-1 8.773550E-1 4.963105E-1 9.595960E-9 6.458086E-1 8.773469E-1 4.962900E-1 9.696970E-9 6.457919E-1 8.773388E-1 4.962977E-1 9.797980E-9 6.457750E-1 8.773307E-1 4.963149E-1 9.898990E-9 6.457580E-1 8.773222E-1 4.963322E-1 1.000000E-8 6.457410E-1 8.773137E-1 4.963496E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.112849E+0 3.420459E+0 4.806368E+0 1.010101E-10 4.112849E+0 3.420461E+0 4.806368E+0 2.020202E-10 4.112849E+0 3.420459E+0 4.806367E+0 3.030303E-10 4.112849E+0 3.420458E+0 4.806369E+0 4.040404E-10 4.112850E+0 3.420457E+0 4.806369E+0 5.050505E-10 4.112851E+0 3.420458E+0 4.806370E+0 6.060606E-10 4.112850E+0 3.420459E+0 4.806370E+0 7.070707E-10 4.112850E+0 3.420457E+0 4.806374E+0 8.080808E-10 4.112899E+0 3.420453E+0 4.806136E+0 9.090909E-10 4.112986E+0 3.420457E+0 4.804877E+0 1.010101E-9 4.112808E+0 3.420541E+0 4.803185E+0 1.111111E-9 4.110009E+0 3.420681E+0 4.821057E+0 1.212121E-9 4.108702E+0 3.420366E+0 4.799954E+0 1.313131E-9 4.118201E+0 3.419010E+0 4.101319E+0 1.414141E-9 4.112493E+0 3.417842E+0 2.352740E+0 1.515152E-9 3.844178E+0 3.418385E+0 6.033982E-1 1.616162E-9 2.926371E+0 3.420062E+0 7.963359E-2 1.717172E-9 1.558032E+0 3.426786E+0 3.006480E-2 1.818182E-9 5.487540E-1 3.420775E+0 1.527972E-2 1.919192E-9 1.691340E-1 3.330981E+0 1.183073E-2 2.020202E-9 3.790674E-2 2.983711E+0 9.466066E-3 2.121212E-9 2.403358E-2 2.300262E+0 7.152628E-3 2.222222E-9 1.581380E-2 1.639317E+0 5.326029E-3 2.323232E-9 1.281660E-2 1.095415E+0 4.572488E-3 2.424242E-9 9.819405E-3 5.515139E-1 3.956710E-3 2.525253E-9 7.036022E-3 1.259648E-1 3.475172E-3 2.626263E-9 5.267983E-3 6.607792E-2 3.048570E-3 2.727273E-9 4.588055E-3 4.097653E-2 2.621968E-3 2.828283E-9 4.018578E-3 2.831616E-2 2.195367E-3 2.929293E-9 3.573527E-3 1.565579E-2 1.817139E-3 3.030303E-9 3.145050E-3 6.988915E-3 1.583786E-3 3.131313E-9 2.716574E-3 7.450965E-3 1.412126E-3 3.232323E-9 2.288097E-3 7.251557E-3 1.240467E-3 3.333333E-9 1.928807E-3 6.511915E-3 1.068807E-3 3.434343E-9 1.720172E-3 5.712008E-3 9.197580E-4 3.535354E-9 1.531305E-3 4.912101E-3 8.268960E-4 3.636364E-9 1.342437E-3 4.112194E-3 7.568722E-4 3.737374E-9 1.153570E-3 3.382531E-3 6.868485E-4 3.838384E-9 1.001131E-3 2.865227E-3 6.168247E-4 3.939394E-9 9.134695E-4 2.499261E-3 5.559065E-4 4.040404E-9 8.341619E-4 2.133294E-3 5.141646E-4 4.141414E-9 7.548544E-4 1.767328E-3 4.798243E-4 4.242424E-9 6.755468E-4 1.453823E-3 4.454839E-4 4.343434E-9 6.122883E-4 1.281821E-3 4.111435E-4 4.444444E-9 5.726501E-4 1.201359E-3 3.817167E-4 4.545455E-9 5.359978E-4 1.120898E-3 3.611987E-4 4.646465E-9 4.993455E-4 1.040436E-3 3.439259E-4 4.747475E-9 4.626932E-4 9.567225E-4 3.266531E-4 4.848485E-9 4.334559E-4 8.650707E-4 3.093803E-4 4.949495E-9 4.133329E-4 7.687926E-4 2.937877E-4 5.050505E-9 3.943353E-4 6.725145E-4 2.808500E-4 5.151515E-9 3.753378E-4 5.762363E-4 2.688182E-4 5.252525E-9 3.563402E-4 5.013212E-4 2.567864E-4 5.353535E-9 3.411157E-4 4.741206E-4 2.447547E-4 5.454545E-9 3.297863E-4 4.717457E-4 2.342554E-4 5.555556E-9 3.189247E-4 4.693708E-4 2.258864E-4 5.656566E-9 3.080631E-4 4.669959E-4 2.181922E-4 5.757576E-9 2.972015E-4 4.562910E-4 2.104980E-4 5.858586E-9 2.880218E-4 4.284043E-4 2.028038E-4 5.959596E-9 2.803045E-4 3.926260E-4 1.954267E-4 6.060606E-9 2.727571E-4 3.568477E-4 1.884403E-4 6.161616E-9 2.652097E-4 3.210694E-4 1.815676E-4 6.262626E-9 2.576623E-4 2.966989E-4 1.746948E-4 6.363636E-9 2.511336E-4 2.942241E-4 1.678221E-4 6.464646E-9 2.453512E-4 3.005023E-4 1.617898E-4 6.565657E-9 2.396518E-4 3.067804E-4 1.566813E-4 6.666667E-9 2.339525E-4 3.130586E-4 1.518156E-4 6.767677E-9 2.282532E-4 3.124448E-4 1.469500E-4 6.868687E-9 2.230974E-4 2.994431E-4 1.420843E-4 6.969697E-9 2.182762E-4 2.822091E-4 1.372952E-4 7.070707E-9 2.134904E-4 2.649753E-4 1.325815E-4 7.171717E-9 2.087046E-4 2.477413E-4 1.278854E-4 7.272727E-9 2.039187E-4 2.372790E-4 1.231892E-4 7.373737E-9 1.995301E-4 2.382771E-4 1.184931E-4 7.474747E-9 1.953458E-4 2.425400E-4 1.143756E-4 7.575758E-9 1.911817E-4 2.468030E-4 1.107713E-4 7.676768E-9 1.870177E-4 2.510660E-4 1.072703E-4 7.777778E-9 1.828536E-4 2.505181E-4 1.037692E-4 7.878788E-9 1.790260E-4 2.422677E-4 1.002682E-4 7.979798E-9 1.753418E-4 2.322501E-4 9.690658E-5 8.080808E-9 1.716707E-4 2.222325E-4 9.365659E-5 8.181818E-9 1.679995E-4 2.122149E-4 9.042524E-5 8.282828E-9 1.643283E-4 2.064277E-4 8.719389E-5 8.383838E-9 1.610147E-4 2.070746E-4 8.396254E-5 8.484848E-9 1.578261E-4 2.088491E-4 8.121193E-5 8.585859E-9 1.546474E-4 2.106236E-4 7.880992E-5 8.686869E-9 1.514686E-4 2.123981E-4 7.645326E-5 8.787879E-9 1.482899E-4 2.110240E-4 7.409660E-5 8.888889E-9 1.453621E-4 2.050848E-4 7.173994E-5 8.989899E-9 1.425048E-4 1.985872E-4 6.936250E-5 9.090909E-9 1.396519E-4 1.920895E-4 6.697139E-5 9.191919E-9 1.367991E-4 1.855919E-4 6.457904E-5 9.292929E-9 1.339463E-4 1.819885E-4 6.218669E-5 9.393939E-9 1.312695E-4 1.823983E-4 5.979434E-5 9.494949E-9 1.286314E-4 1.830913E-4 5.784489E-5 9.595960E-9 1.259950E-4 1.837843E-4 5.616021E-5 9.696970E-9 1.233585E-4 1.844772E-4 5.448798E-5 9.797980E-9 1.207220E-4 1.821580E-4 5.281574E-5 9.898990E-9 1.194857E-4 1.758328E-4 5.114350E-5 1.000000E-8 1.184800E-4 1.694278E-4 4.859507E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.455197E-1 8.768612E-1 4.962262E-1 1.010101E-10 6.455192E-1 8.768598E-1 4.962258E-1 2.020202E-10 6.455197E-1 8.768606E-1 4.962262E-1 3.030303E-10 6.455199E-1 8.768619E-1 4.962262E-1 4.040404E-10 6.455198E-1 8.768622E-1 4.962263E-1 5.050505E-10 6.455198E-1 8.768625E-1 4.962260E-1 6.060606E-10 6.455197E-1 8.768624E-1 4.962258E-1 7.070707E-10 6.455198E-1 8.768623E-1 4.962266E-1 8.080808E-10 6.455201E-1 8.768630E-1 4.962272E-1 9.090909E-10 6.455190E-1 8.768649E-1 4.962158E-1 1.010101E-9 6.455149E-1 8.768657E-1 4.961851E-1 1.111111E-9 6.454841E-1 8.768594E-1 4.962571E-1 1.212121E-9 6.454903E-1 8.768361E-1 4.972617E-1 1.313131E-9 6.457183E-1 8.768189E-1 4.975400E-1 1.414141E-9 6.465213E-1 8.768005E-1 4.981972E-1 1.515152E-9 6.490532E-1 8.767976E-1 6.851374E-1 1.616162E-9 6.495636E-1 8.769592E-1 1.669807E+0 1.717172E-9 7.052161E-1 8.775838E-1 3.553135E+0 1.818182E-9 1.126567E+0 8.789412E-1 4.951213E+0 1.919192E-9 2.212276E+0 8.811582E-1 5.268722E+0 2.020202E-9 3.413327E+0 8.821038E-1 5.359383E+0 2.121212E-9 4.265562E+0 8.996987E-1 5.390338E+0 2.222222E-9 4.744438E+0 1.051785E+0 5.411607E+0 2.323232E-9 4.843891E+0 1.567048E+0 5.432231E+0 2.424242E-9 4.895345E+0 2.381665E+0 5.448008E+0 2.525253E-9 4.917144E+0 3.170911E+0 5.455004E+0 2.626263E-9 4.937121E+0 3.719878E+0 5.461151E+0 2.727273E-9 4.950653E+0 4.046169E+0 5.467121E+0 2.828283E-9 4.959947E+0 4.229224E+0 5.472449E+0 2.929293E-9 4.966454E+0 4.327993E+0 5.476120E+0 3.030303E-9 4.971416E+0 4.374827E+0 5.479786E+0 3.131313E-9 4.976378E+0 4.400322E+0 5.483452E+0 3.232323E-9 4.980893E+0 4.425818E+0 5.487118E+0 3.333333E-9 4.983966E+0 4.447473E+0 5.490105E+0 3.434343E-9 4.985988E+0 4.458952E+0 5.491709E+0 3.535354E-9 4.987733E+0 4.465719E+0 5.493310E+0 3.636364E-9 4.989151E+0 4.471704E+0 5.494910E+0 3.737374E-9 4.990566E+0 4.476605E+0 5.496510E+0 3.838384E-9 4.991982E+0 4.481506E+0 5.497596E+0 3.939394E-9 4.993397E+0 4.485985E+0 5.497843E+0 4.040404E-9 4.994510E+0 4.489060E+0 5.498088E+0 4.141414E-9 4.995168E+0 4.490831E+0 5.498332E+0 4.242424E-9 4.995823E+0 4.492126E+0 5.498576E+0 4.343434E-9 4.996477E+0 4.493096E+0 5.498727E+0 4.444444E-9 4.997132E+0 4.494025E+0 5.498755E+0 4.545455E-9 4.997582E+0 4.494954E+0 5.498781E+0 4.646465E-9 4.997781E+0 4.495882E+0 5.498808E+0 4.747475E-9 4.997979E+0 4.496544E+0 5.498835E+0 4.848485E-9 4.998176E+0 4.496864E+0 5.498874E+0 4.949495E-9 4.998374E+0 4.497142E+0 5.498926E+0 5.050505E-9 4.998496E+0 4.497420E+0 5.498978E+0 5.151515E-9 4.998543E+0 4.497699E+0 5.499030E+0 5.252525E-9 4.998590E+0 4.497903E+0 5.499083E+0 5.353535E-9 4.998636E+0 4.498030E+0 5.499116E+0 5.454545E-9 4.998683E+0 4.498146E+0 5.499132E+0 5.555556E-9 4.998723E+0 4.498263E+0 5.499148E+0 5.656566E-9 4.998758E+0 4.498379E+0 5.499164E+0 5.757576E-9 4.998793E+0 4.498462E+0 5.499180E+0 5.858586E-9 4.998828E+0 4.498514E+0 5.499208E+0 5.959596E-9 4.998863E+0 4.498562E+0 5.499244E+0 6.060606E-9 4.998889E+0 4.498611E+0 5.499280E+0 6.161616E-9 4.998910E+0 4.498659E+0 5.499317E+0 6.262626E-9 4.998931E+0 4.498697E+0 5.499353E+0 6.363636E-9 4.998952E+0 4.498727E+0 5.499373E+0 6.464646E-9 4.998972E+0 4.498757E+0 5.499384E+0 6.565657E-9 4.998996E+0 4.498786E+0 5.499395E+0 6.666667E-9 4.999020E+0 4.498816E+0 5.499405E+0 6.767677E-9 4.999045E+0 4.498839E+0 5.499416E+0 6.868687E-9 4.999069E+0 4.498859E+0 5.499437E+0 6.969697E-9 4.999094E+0 4.498879E+0 5.499463E+0 7.070707E-9 4.999112E+0 4.498898E+0 5.499488E+0 7.171717E-9 4.999127E+0 4.498917E+0 5.499514E+0 7.272727E-9 4.999143E+0 4.498935E+0 5.499539E+0 7.373737E-9 4.999159E+0 4.498952E+0 5.499552E+0 7.474747E-9 4.999174E+0 4.498968E+0 5.499559E+0 7.575758E-9 4.999193E+0 4.498984E+0 5.499567E+0 7.676768E-9 4.999213E+0 4.499001E+0 5.499574E+0 7.777778E-9 4.999233E+0 4.499016E+0 5.499581E+0 7.878788E-9 4.999253E+0 4.499030E+0 5.499597E+0 7.979798E-9 4.999273E+0 4.499044E+0 5.499616E+0 8.080808E-9 4.999286E+0 4.499058E+0 5.499634E+0 8.181818E-9 4.999298E+0 4.499072E+0 5.499653E+0 8.282828E-9 4.999310E+0 4.499086E+0 5.499671E+0 8.383838E-9 4.999321E+0 4.499101E+0 5.499678E+0 8.484848E-9 4.999333E+0 4.499115E+0 5.499683E+0 8.585859E-9 4.999349E+0 4.499129E+0 5.499688E+0 8.686869E-9 4.999365E+0 4.499143E+0 5.499692E+0 8.787879E-9 4.999382E+0 4.499155E+0 5.499697E+0 8.888889E-9 4.999398E+0 4.499166E+0 5.499709E+0 8.989899E-9 4.999414E+0 4.499176E+0 5.499723E+0 9.090909E-9 4.999424E+0 4.499187E+0 5.499736E+0 9.191919E-9 4.999433E+0 4.499198E+0 5.499749E+0 9.292929E-9 4.999442E+0 4.499210E+0 5.499763E+0 9.393939E-9 4.999450E+0 4.499223E+0 5.499767E+0 9.494949E-9 4.999459E+0 4.499236E+0 5.499770E+0 9.595960E-9 4.999473E+0 4.499248E+0 5.499773E+0 9.696970E-9 4.999486E+0 4.499261E+0 5.499776E+0 9.797980E-9 4.999500E+0 4.499269E+0 5.499779E+0 9.898990E-9 4.999513E+0 4.499277E+0 5.499795E+0 1.000000E-8 4.999527E+0 4.499284E+0 5.499811E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -3.606011E-7 -1.109766E-6 -2.718846E-7 2.020202E-10 0.0 -2.043818E-7 0.0 3.030303E-10 0.0 2.266333E-7 0.0 4.040404E-10 0.0 6.744697E-7 0.0 5.050505E-10 0.0 9.637693E-7 0.0 6.060606E-10 3.146853E-9 9.403783E-7 2.362291E-8 7.070707E-10 8.390956E-8 8.568123E-7 4.767259E-7 8.080808E-10 4.178708E-7 1.433746E-6 9.533488E-7 9.090909E-10 -6.625375E-7 3.313996E-6 -9.109758E-6 1.010101E-9 -4.426478E-6 4.145053E-6 -3.635060E-5 1.111111E-9 -3.182307E-5 -1.502160E-6 2.599998E-5 1.212121E-9 -3.102222E-5 -2.244736E-5 7.975785E-4 1.313131E-9 1.717540E-4 -4.102619E-5 -1.968674E-3 1.414141E-9 9.058293E-4 -6.633142E-5 -3.370367E-2 1.515152E-9 2.829656E-3 -8.531844E-5 -8.573142E-2 1.616162E-9 -7.260955E-3 2.869412E-5 1.518519E-2 1.717172E-9 -5.193287E-2 6.017122E-4 8.467787E-1 1.818182E-9 -9.793510E-2 2.077143E-3 2.555124E+0 1.919192E-9 -7.782416E-2 4.425957E-3 3.998988E+0 2.020202E-9 2.465632E-1 1.192255E-3 4.493319E+0 2.121212E-9 1.141797E+0 -1.894351E-2 4.581202E+0 2.222222E-9 2.231023E+0 -5.729278E-2 4.637039E+0 2.323232E-9 3.211136E+0 -9.815912E-2 4.677726E+0 2.424242E-9 3.653621E+0 -1.309872E-1 4.712647E+0 2.525253E-9 3.829724E+0 -1.232783E-1 4.727501E+0 2.626263E-9 3.929370E+0 1.786891E-2 4.736594E+0 2.727273E-9 3.983777E+0 3.947942E-1 4.744233E+0 2.828283E-9 4.005847E+0 9.091712E-1 4.750566E+0 2.929293E-9 4.022215E+0 1.476861E+0 4.756899E+0 3.030303E-9 4.037661E+0 2.042145E+0 4.763232E+0 3.131313E-9 4.051620E+0 2.488746E+0 4.769267E+0 3.232323E-9 4.060453E+0 2.786993E+0 4.773872E+0 3.333333E-9 4.065167E+0 3.045828E+0 4.776847E+0 3.434343E-9 4.068949E+0 3.183216E+0 4.779822E+0 3.535354E-9 4.071963E+0 3.234577E+0 4.782797E+0 3.636364E-9 4.074953E+0 3.275518E+0 4.785594E+0 3.737374E-9 4.077942E+0 3.308897E+0 4.787619E+0 3.838384E-9 4.080932E+0 3.326593E+0 4.788867E+0 3.939394E-9 4.083366E+0 3.339705E+0 4.790116E+0 4.040404E-9 4.084913E+0 3.352817E+0 4.791365E+0 4.141414E-9 4.086432E+0 3.365929E+0 4.792517E+0 4.242424E-9 4.087952E+0 3.376058E+0 4.793286E+0 4.343434E-9 4.089471E+0 3.380802E+0 4.793716E+0 4.444444E-9 4.090710E+0 3.383606E+0 4.794146E+0 4.545455E-9 4.091583E+0 3.385775E+0 4.794576E+0 4.646465E-9 4.092445E+0 3.387579E+0 4.794997E+0 4.747475E-9 4.093307E+0 3.389384E+0 4.795386E+0 4.848485E-9 4.094169E+0 3.391188E+0 4.795751E+0 4.949495E-9 4.094834E+0 3.392877E+0 4.796115E+0 5.050505E-9 4.095289E+0 3.394060E+0 4.796480E+0 5.151515E-9 4.095738E+0 3.394857E+0 4.796833E+0 5.252525E-9 4.096186E+0 3.395654E+0 4.797145E+0 5.353535E-9 4.096634E+0 3.396451E+0 4.797429E+0 5.454545E-9 4.097028E+0 3.397212E+0 4.797714E+0 5.555556E-9 4.097374E+0 3.397818E+0 4.797998E+0 5.656566E-9 4.097719E+0 3.398325E+0 4.798278E+0 5.757576E-9 4.098063E+0 3.398831E+0 4.798545E+0 5.858586E-9 4.098408E+0 3.399338E+0 4.798803E+0 5.959596E-9 4.098722E+0 3.399823E+0 4.799061E+0 6.060606E-9 4.099013E+0 3.400221E+0 4.799320E+0 6.161616E-9 4.099304E+0 3.400572E+0 4.799569E+0 6.262626E-9 4.099595E+0 3.400923E+0 4.799786E+0 6.363636E-9 4.099886E+0 3.401274E+0 4.799988E+0 6.464646E-9 4.100161E+0 3.401616E+0 4.800190E+0 6.565657E-9 4.100427E+0 3.401921E+0 4.800392E+0 6.666667E-9 4.100692E+0 3.402210E+0 4.800591E+0 6.767677E-9 4.100958E+0 3.402498E+0 4.800779E+0 6.868687E-9 4.101223E+0 3.402787E+0 4.800963E+0 6.969697E-9 4.101467E+0 3.403069E+0 4.801147E+0 7.070707E-9 4.101700E+0 3.403327E+0 4.801331E+0 7.171717E-9 4.101933E+0 3.403575E+0 4.801507E+0 7.272727E-9 4.102166E+0 3.403823E+0 4.801660E+0 7.373737E-9 4.102398E+0 3.404071E+0 4.801805E+0 7.474747E-9 4.102616E+0 3.404316E+0 4.801950E+0 7.575758E-9 4.102829E+0 3.404549E+0 4.802095E+0 7.676768E-9 4.103041E+0 3.404778E+0 4.802236E+0 7.777778E-9 4.103254E+0 3.405007E+0 4.802369E+0 7.878788E-9 4.103466E+0 3.405236E+0 4.802500E+0 7.979798E-9 4.103660E+0 3.405461E+0 4.802631E+0 8.080808E-9 4.103848E+0 3.405673E+0 4.802761E+0 8.181818E-9 4.104035E+0 3.405883E+0 4.802886E+0 8.282828E-9 4.104223E+0 3.406092E+0 4.802994E+0 8.383838E-9 4.104411E+0 3.406301E+0 4.803098E+0 8.484848E-9 4.104585E+0 3.406507E+0 4.803203E+0 8.585859E-9 4.104755E+0 3.406703E+0 4.803307E+0 8.686869E-9 4.104926E+0 3.406898E+0 4.803409E+0 8.787879E-9 4.105096E+0 3.407092E+0 4.803503E+0 8.888889E-9 4.105267E+0 3.407287E+0 4.803596E+0 8.989899E-9 4.105422E+0 3.407478E+0 4.803689E+0 9.090909E-9 4.105574E+0 3.407659E+0 4.803782E+0 9.191919E-9 4.105726E+0 3.407838E+0 4.803870E+0 9.292929E-9 4.105879E+0 3.408017E+0 4.803947E+0 9.393939E-9 4.106031E+0 3.408196E+0 4.804022E+0 9.494949E-9 4.106169E+0 3.408373E+0 4.804098E+0 9.595960E-9 4.106306E+0 3.408541E+0 4.804174E+0 9.696970E-9 4.106443E+0 3.408709E+0 4.804247E+0 9.797980E-9 4.106580E+0 3.408877E+0 4.804317E+0 9.898990E-9 4.106717E+0 3.409044E+0 4.804386E+0 1.000000E-8 4.106849E+0 3.409212E+0 4.804454E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.95 Vinl=1.7 C_comp 2p NA NA [Model Spec] Vinh 2.95 2.2 3.6 Vinl 1.7 1.2 2.3 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=2.95 Vinl=1.7 C_comp 2p NA NA [Model Spec] Vinh 2.95 2.2 3.6 Vinl 1.7 1.2 2.3 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=2.95 Vinl=1.7 C_comp 2p NA NA [Model Spec] Vinh 2.95 2.2 3.6 Vinl 1.7 1.2 2.3 | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i2 | |====================================================================== [End]