|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ57 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz57p6x_300.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz57 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.956245E-1 2.031407E-1 3.992125E-1 -3.200000E+0 2.890947E-1 1.976572E-1 3.870854E-1 -3.100000E+0 2.792045E-1 1.991202E-1 3.746863E-1 -3.000000E+0 2.691079E-1 2.028210E-1 3.622656E-1 -2.900000E+0 2.590359E-1 1.951983E-1 3.498723E-1 -2.800000E+0 2.490335E-1 1.872547E-1 3.375195E-1 -2.700000E+0 2.391136E-1 1.793310E-1 3.252119E-1 -2.600000E+0 2.292812E-1 1.714865E-1 3.129506E-1 -2.500000E+0 2.195384E-1 1.637368E-1 3.007358E-1 -2.400000E+0 2.098862E-1 1.560878E-1 2.885666E-1 -2.300000E+0 2.003244E-1 1.485418E-1 2.764421E-1 -2.200000E+0 1.908527E-1 1.410997E-1 2.643610E-1 -2.100000E+0 1.814704E-1 1.337616E-1 2.523220E-1 -2.000000E+0 1.721768E-1 1.265270E-1 2.403242E-1 -1.900000E+0 1.629708E-1 1.193950E-1 2.283672E-1 -1.800000E+0 1.538519E-1 1.123649E-1 2.164520E-1 -1.700000E+0 1.448198E-1 1.054356E-1 2.045707E-1 -1.600000E+0 1.358717E-1 9.860659E-2 1.927039E-1 -1.500000E+0 1.269983E-1 9.187610E-2 1.808421E-1 -1.400000E+0 1.181917E-1 8.523861E-2 1.689803E-1 -1.300000E+0 1.094482E-1 7.868765E-2 1.571144E-1 -1.200000E+0 1.007654E-1 7.221954E-2 1.452404E-1 -1.100000E+0 9.214084E-2 6.583200E-2 1.333544E-1 -1.000000E+0 8.357259E-2 5.952357E-2 1.214529E-1 -9.000000E-1 7.505990E-2 5.329375E-2 1.095330E-1 -8.000000E-1 6.659891E-2 4.713923E-2 9.757756E-2 -7.000000E-1 5.816467E-2 4.104634E-2 8.549330E-2 -6.000000E-1 4.970871E-2 3.499790E-2 7.332361E-2 -5.000000E-1 4.122120E-2 2.897837E-2 6.112724E-2 -4.000000E-1 3.278556E-2 2.297569E-2 4.890803E-2 -3.000000E-1 2.442864E-2 1.703909E-2 3.667207E-2 -2.000000E-1 1.616481E-2 1.121575E-2 2.442998E-2 -1.000000E-1 8.013305E-3 5.527687E-3 1.219809E-2 0.0 7.798029E-11 1.168026E-10 8.355983E-11 10.000000E-2 -7.737491E-3 -5.283372E-3 -1.188028E-2 2.000000E-1 -1.508225E-2 -1.025791E-2 -2.318076E-2 3.000000E-1 -2.203347E-2 -1.492235E-2 -3.390431E-2 4.000000E-1 -2.859046E-2 -1.927554E-2 -4.405395E-2 5.000000E-1 -3.475266E-2 -2.331657E-2 -5.363289E-2 6.000000E-1 -4.051977E-2 -2.704483E-2 -6.264458E-2 7.000000E-1 -4.589180E-2 -3.046019E-2 -7.109281E-2 8.000000E-1 -5.086920E-2 -3.356324E-2 -7.898182E-2 9.000000E-1 -5.545312E-2 -3.635567E-2 -8.631647E-2 1.000000E+0 -5.964568E-2 -3.884085E-2 -9.310253E-2 1.100000E+0 -6.345048E-2 -4.102471E-2 -9.934710E-2 1.200000E+0 -6.687332E-2 -4.291691E-2 -1.050592E-1 1.300000E+0 -6.992317E-2 -4.453243E-2 -1.102506E-1 1.400000E+0 -7.261358E-2 -4.589295E-2 -1.149372E-1 1.500000E+0 -7.496418E-2 -4.702749E-2 -1.191402E-1 1.600000E+0 -7.700193E-2 -4.797110E-2 -1.228881E-1 1.700000E+0 -7.876133E-2 -4.876140E-2 -1.262170E-1 1.800000E+0 -8.028254E-2 -4.943402E-2 -1.291700E-1 1.900000E+0 -8.160773E-2 -5.001910E-2 -1.317950E-1 2.000000E+0 -8.277655E-2 -5.053990E-2 -1.341400E-1 2.100000E+0 -8.382291E-2 -5.101329E-2 -1.362495E-1 2.200000E+0 -8.477365E-2 -5.145106E-2 -1.381619E-1 2.300000E+0 -8.564900E-2 -5.186135E-2 -1.399091E-1 2.400000E+0 -8.646383E-2 -5.224983E-2 -1.415167E-1 2.500000E+0 -8.722898E-2 -5.262048E-2 -1.430051E-1 2.600000E+0 -8.795246E-2 -5.297618E-2 -1.443909E-1 2.700000E+0 -8.864030E-2 -5.331904E-2 -1.456874E-1 2.800000E+0 -8.929711E-2 -5.365069E-2 -1.469056E-1 2.900000E+0 -8.992653E-2 -5.397239E-2 -1.480547E-1 3.000000E+0 -9.053149E-2 -5.428514E-2 -1.491423E-1 3.100000E+0 -9.111441E-2 -5.458976E-2 -1.501750E-1 3.200000E+0 -9.167732E-2 -5.488697E-2 -1.511583E-1 3.300000E+0 -9.222194E-2 -5.517772E-2 -1.520972E-1 3.400000E+0 -9.274976E-2 -5.546764E-2 -1.529957E-1 3.500000E+0 -9.326208E-2 -5.581044E-2 -1.538575E-1 3.600000E+0 -9.376022E-2 -5.665408E-2 -1.546860E-1 3.700000E+0 -9.424921E-2 -6.282005E-2 -1.554839E-1 3.800000E+0 -9.479139E-2 -1.347662E-1 -1.562538E-1 3.900000E+0 -9.585652E-2 -3.894547E-1 -1.569980E-1 4.000000E+0 -9.853378E-2 -7.517291E-1 -1.577218E-1 4.100000E+0 -1.107535E-1 -1.155130E+0 -1.585178E-1 4.200000E+0 -2.427313E-1 -1.577880E+0 -1.602224E-1 4.300000E+0 -5.624986E-1 -2.011550E+0 -1.641563E-1 4.400000E+0 -9.517167E-1 -2.452144E+0 -1.701019E-1 4.500000E+0 -1.366733E+0 -2.897522E+0 -1.915503E-1 4.600000E+0 -1.794474E+0 -3.346365E+0 -4.019582E-1 4.700000E+0 -2.229661E+0 -3.797837E+0 -7.719736E-1 4.800000E+0 -2.669735E+0 -4.251369E+0 -1.183786E+0 4.900000E+0 -3.113221E+0 -4.706557E+0 -1.611612E+0 5.000000E+0 -3.559226E+0 -5.163104E+0 -2.047668E+0 5.100000E+0 -4.007165E+0 -5.620786E+0 -2.488733E+0 5.200000E+0 -4.456635E+0 -6.079429E+0 -2.933117E+0 5.300000E+0 -4.907345E+0 -6.538898E+0 -3.379866E+0 5.400000E+0 -5.359079E+0 -6.999082E+0 -3.828384E+0 5.500000E+0 -5.811673E+0 -7.459893E+0 -4.278274E+0 5.600000E+0 -6.265000E+0 -7.921256E+0 -4.729258E+0 5.700000E+0 -6.718958E+0 -8.383110E+0 -5.181133E+0 5.800000E+0 -7.173465E+0 -8.845404E+0 -5.633749E+0 5.900000E+0 -7.628455E+0 -9.308094E+0 -6.086991E+0 6.000000E+0 -8.083872E+0 -9.771142E+0 -6.540766E+0 6.100000E+0 -8.539669E+0 -1.023451E+1 -6.995004E+0 6.200000E+0 -8.995807E+0 -1.069818E+1 -7.449646E+0 6.300000E+0 -9.452254E+0 -1.116213E+1 -7.904643E+0 6.400000E+0 -9.908980E+0 -1.162632E+1 -8.359956E+0 6.500000E+0 -1.036596E+1 -1.209075E+1 -8.815551E+0 6.600000E+0 -1.082318E+1 -1.255538E+1 -9.271400E+0 | [Pulldown] -3.300000E+0 -1.071911E+1 -1.110069E+1 -1.046830E+1 -3.200000E+0 -1.026230E+1 -1.063701E+1 -1.001238E+1 -3.100000E+0 -9.805725E+0 -1.017361E+1 -9.556663E+0 -3.000000E+0 -9.349413E+0 -9.710503E+0 -9.101162E+0 -2.900000E+0 -8.893388E+0 -9.247731E+0 -8.645900E+0 -2.800000E+0 -8.437679E+0 -8.785323E+0 -8.190902E+0 -2.700000E+0 -7.982322E+0 -8.323316E+0 -7.736199E+0 -2.600000E+0 -7.527357E+0 -7.861757E+0 -7.281828E+0 -2.500000E+0 -7.072833E+0 -7.400697E+0 -6.827832E+0 -2.400000E+0 -6.618808E+0 -6.940202E+0 -6.374261E+0 -2.300000E+0 -6.165352E+0 -6.480345E+0 -5.921180E+0 -2.200000E+0 -5.712551E+0 -6.021219E+0 -5.468667E+0 -2.100000E+0 -5.260513E+0 -5.562937E+0 -5.016821E+0 -2.000000E+0 -4.809372E+0 -5.105640E+0 -4.565769E+0 -1.900000E+0 -4.359304E+0 -4.649508E+0 -4.115678E+0 -1.800000E+0 -3.910538E+0 -4.194774E+0 -3.666774E+0 -1.700000E+0 -3.463386E+0 -3.741746E+0 -3.219369E+0 -1.600000E+0 -3.018288E+0 -3.290847E+0 -2.773921E+0 -1.500000E+0 -2.575882E+0 -2.842677E+0 -2.331125E+0 -1.400000E+0 -2.137157E+0 -2.398119E+0 -1.892121E+0 -1.300000E+0 -1.703782E+0 -1.958583E+0 -1.459019E+0 -1.200000E+0 -1.278715E+0 -1.526376E+0 -1.036056E+0 -1.100000E+0 -8.682934E-1 -1.105881E+0 -6.345071E-1 -1.000000E+0 -4.891327E-1 -7.065416E-1 -2.980630E-1 -9.000000E-1 -1.990823E-1 -3.534330E-1 -1.643500E-1 -8.000000E-1 -1.016300E-1 -1.202597E-1 -1.415237E-1 -7.000000E-1 -8.441274E-2 -5.857518E-2 -1.235807E-1 -6.000000E-1 -7.200957E-2 -4.693202E-2 -1.060051E-1 -5.000000E-1 -6.013296E-2 -3.884582E-2 -8.895276E-2 -4.000000E-1 -4.831920E-2 -3.099993E-2 -7.190029E-2 -3.000000E-1 -3.638277E-2 -2.317062E-2 -5.448772E-2 -2.000000E-1 -2.432474E-2 -1.536533E-2 -3.668686E-2 -1.000000E-1 -1.218078E-2 -7.623858E-3 -1.851532E-2 4.440892E-16 -1.735495E-10 -1.777122E-10 -1.907690E-10 1.000000E-1 1.173971E-2 7.264697E-3 1.802889E-2 2.000000E-1 2.262132E-2 1.398482E-2 3.478974E-2 3.000000E-1 3.267511E-2 2.017889E-2 5.032140E-2 4.000000E-1 4.193067E-2 2.586481E-2 6.466289E-2 5.000000E-1 5.041661E-2 3.105990E-2 7.785253E-2 6.000000E-1 5.816023E-2 3.578074E-2 8.992680E-2 7.000000E-1 6.518696E-2 4.004310E-2 1.009189E-1 8.000000E-1 7.151975E-2 4.386177E-2 1.108569E-1 9.000000E-1 7.717800E-2 4.725035E-2 1.197607E-1 1.000000E+0 8.217642E-2 5.022106E-2 1.276393E-1 1.100000E+0 8.652386E-2 5.278466E-2 1.344878E-1 1.200000E+0 9.022416E-2 5.495132E-2 1.402906E-1 1.300000E+0 9.328233E-2 5.673379E-2 1.450375E-1 1.400000E+0 9.572015E-2 5.815407E-2 1.487605E-1 1.500000E+0 9.759515E-2 5.925126E-2 1.515687E-1 1.600000E+0 9.900346E-2 6.008208E-2 1.536400E-1 1.700000E+0 1.000574E-1 6.071004E-2 1.551689E-1 1.800000E+0 1.008583E-1 6.119208E-2 1.563196E-1 1.900000E+0 1.014832E-1 6.157188E-2 1.572114E-1 2.000000E+0 1.019859E-1 6.188023E-2 1.579253E-1 2.100000E+0 1.024027E-1 6.213802E-2 1.585144E-1 2.200000E+0 1.027579E-1 6.235935E-2 1.590143E-1 2.300000E+0 1.030679E-1 6.255385E-2 1.594487E-1 2.400000E+0 1.033440E-1 6.272816E-2 1.598340E-1 2.500000E+0 1.035943E-1 6.288698E-2 1.601818E-1 2.600000E+0 1.038243E-1 6.303372E-2 1.605003E-1 2.700000E+0 1.040385E-1 6.317087E-2 1.607957E-1 2.800000E+0 1.042398E-1 6.330031E-2 1.610725E-1 2.900000E+0 1.044308E-1 6.342347E-2 1.613343E-1 3.000000E+0 1.046133E-1 6.354148E-2 1.615840E-1 3.100000E+0 1.047890E-1 6.365527E-2 1.618238E-1 3.200000E+0 1.049590E-1 6.376557E-2 1.620559E-1 3.300000E+0 1.051246E-1 6.387314E-2 1.622820E-1 3.400000E+0 1.052868E-1 6.398063E-2 1.625038E-1 3.500000E+0 1.054466E-1 6.410490E-2 1.627229E-1 3.600000E+0 1.056048E-1 6.425424E-2 1.629408E-1 3.700000E+0 1.057625E-1 6.442195E-2 1.631592E-1 3.800000E+0 1.059212E-1 6.464812E-2 1.633798E-1 3.900000E+0 1.060957E-1 6.507565E-2 1.636042E-1 4.000000E+0 1.063268E-1 6.583537E-2 1.638342E-1 4.100000E+0 1.066622E-1 6.691817E-2 1.640720E-1 4.200000E+0 1.073292E-1 6.827519E-2 1.643199E-1 4.300000E+0 1.085110E-1 6.987334E-2 1.645900E-1 4.400000E+0 1.101642E-1 7.169084E-2 1.650369E-1 4.500000E+0 1.122149E-1 7.370981E-2 1.661026E-1 4.600000E+0 1.146161E-1 7.591238E-2 1.680920E-1 4.700000E+0 1.173342E-1 7.827990E-2 1.708643E-1 4.800000E+0 1.203425E-1 8.079417E-2 1.742690E-1 4.900000E+0 1.236174E-1 8.343714E-2 1.782124E-1 5.000000E+0 1.271370E-1 8.618976E-2 1.826280E-1 5.100000E+0 1.308795E-1 8.903070E-2 1.874652E-1 5.200000E+0 1.348261E-1 9.193459E-2 1.926845E-1 5.300000E+0 1.389604E-1 9.486908E-2 1.982548E-1 5.400000E+0 1.432670E-1 9.778968E-2 2.041492E-1 5.500000E+0 1.477305E-1 1.006300E-1 2.103420E-1 5.600000E+0 1.523348E-1 1.032812E-1 2.168150E-1 5.700000E+0 1.570614E-1 1.055395E-1 2.235550E-1 5.800000E+0 1.618873E-1 1.069334E-1 2.305519E-1 5.900000E+0 1.667814E-1 1.057947E-1 2.377976E-1 6.000000E+0 1.716977E-1 9.462065E-2 2.452849E-1 6.100000E+0 1.765614E-1 7.895965E-2 2.530060E-1 6.200000E+0 1.812352E-1 7.418138E-2 2.609513E-1 6.300000E+0 1.854083E-1 7.407831E-2 2.691058E-1 6.400000E+0 1.880346E-1 7.438674E-2 2.774449E-1 6.500000E+0 1.828283E-1 7.496061E-2 2.859230E-1 6.600000E+0 1.588198E-1 7.571695E-2 2.944473E-1 | [Ramp] dV/dt_r 1.573E+0/3.771E-10 1.240E+0/7.102E-10 1.876E+0/2.470E-10 dV/dt_f 1.684E+0/4.791E-10 1.339E+0/8.675E-10 1.954E+0/2.719E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000001E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000001E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-10 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.111111E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.717172E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.818182E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.919192E-9 3.299999E+0 3.000000E+0 3.599999E+0 2.020202E-9 3.299998E+0 2.999999E+0 3.600007E+0 2.121212E-9 3.299997E+0 2.999998E+0 3.600075E+0 2.222222E-9 3.299995E+0 2.999996E+0 3.600276E+0 2.323232E-9 3.300009E+0 2.999994E+0 3.599966E+0 2.424242E-9 3.300105E+0 2.999992E+0 3.597033E+0 2.525253E-9 3.300289E+0 2.999993E+0 3.594080E+0 2.626263E-9 3.300290E+0 3.000015E+0 3.605824E+0 2.727273E-9 3.299376E+0 3.000096E+0 3.644959E+0 2.828283E-9 3.297236E+0 3.000235E+0 3.626986E+0 2.929293E-9 3.293927E+0 3.000348E+0 3.426058E+0 3.030303E-9 3.291965E+0 3.000328E+0 2.961072E+0 3.131313E-9 3.302745E+0 3.000049E+0 2.227820E+0 3.232323E-9 3.331263E+0 2.999410E+0 1.497987E+0 3.333333E-9 3.355958E+0 2.998361E+0 9.912317E-1 3.434343E-9 3.332509E+0 2.996938E+0 7.331639E-1 3.535354E-9 3.192532E+0 2.995346E+0 5.612922E-1 3.636364E-9 2.937923E+0 2.993874E+0 5.142724E-1 3.737374E-9 2.625183E+0 2.993942E+0 4.931337E-1 3.838384E-9 2.262660E+0 2.998624E+0 4.734085E-1 3.939394E-9 1.880994E+0 3.010610E+0 4.581377E-1 4.040404E-9 1.499327E+0 3.027087E+0 4.472991E-1 4.141414E-9 1.171222E+0 3.043223E+0 4.394717E-1 4.242424E-9 9.644057E-1 3.049745E+0 4.328756E-1 4.343434E-9 8.427900E-1 3.029936E+0 4.262795E-1 4.444444E-9 7.707480E-1 2.966560E+0 4.200925E-1 4.545455E-9 7.210621E-1 2.845391E+0 4.158475E-1 4.646465E-9 6.821415E-1 2.694392E+0 4.133398E-1 4.747475E-9 6.620499E-1 2.541637E+0 4.108322E-1 4.848485E-9 6.489401E-1 2.364773E+0 4.083245E-1 4.949495E-9 6.358303E-1 2.163938E+0 4.059777E-1 5.050505E-9 6.227204E-1 1.963103E+0 4.043560E-1 5.151515E-9 6.116218E-1 1.762268E+0 4.032920E-1 5.252525E-9 6.036098E-1 1.565676E+0 4.022280E-1 5.353535E-9 5.966633E-1 1.426338E+0 4.011640E-1 5.454545E-9 5.897167E-1 1.334298E+0 4.001807E-1 5.555556E-9 5.827702E-1 1.242258E+0 3.995454E-1 5.656566E-9 5.777706E-1 1.150218E+0 3.991385E-1 5.757576E-9 5.754163E-1 1.060990E+0 3.987317E-1 5.858586E-9 5.739035E-1 1.009180E+0 3.983248E-1 5.959596E-9 5.723907E-1 9.829295E-1 3.979452E-1 6.060606E-9 5.708780E-1 9.566785E-1 3.976787E-1 6.161616E-9 5.692347E-1 9.304275E-1 3.974751E-1 6.262626E-9 5.674335E-1 9.049557E-1 3.972715E-1 6.363636E-9 5.655865E-1 8.897278E-1 3.970678E-1 6.464646E-9 5.637395E-1 8.802354E-1 3.968835E-1 6.565657E-9 5.618925E-1 8.707431E-1 3.967765E-1 6.666667E-9 5.608203E-1 8.612508E-1 3.967054E-1 6.767677E-9 5.605899E-1 8.520002E-1 3.966343E-1 6.868687E-9 5.605776E-1 8.458949E-1 3.965632E-1 6.969697E-9 5.605653E-1 8.412136E-1 3.964950E-1 7.070707E-9 5.605530E-1 8.365323E-1 3.964378E-1 7.171717E-9 5.602435E-1 8.318511E-1 3.963849E-1 7.272727E-9 5.596430E-1 8.273058E-1 3.963320E-1 7.373737E-9 5.589765E-1 8.245143E-1 3.962791E-1 7.474747E-9 5.583101E-1 8.223519E-1 3.962331E-1 7.575758E-9 5.576436E-1 8.201895E-1 3.962133E-1 7.676768E-9 5.573872E-1 8.180271E-1 3.962014E-1 7.777778E-9 5.574942E-1 8.159182E-1 3.961895E-1 7.878788E-9 5.576709E-1 8.144950E-1 3.961776E-1 7.979798E-9 5.578477E-1 8.132606E-1 3.961641E-1 8.080808E-9 5.580244E-1 8.120262E-1 3.961443E-1 8.181818E-9 5.579533E-1 8.107918E-1 3.961230E-1 8.282828E-9 5.576829E-1 8.095987E-1 3.961017E-1 8.383838E-9 5.573814E-1 8.089299E-1 3.960804E-1 8.484848E-9 5.570799E-1 8.083667E-1 3.960628E-1 8.585859E-9 5.567785E-1 8.078034E-1 3.960587E-1 8.686869E-9 5.567214E-1 8.072402E-1 3.960569E-1 8.787879E-9 5.568433E-1 8.066901E-1 3.960551E-1 8.888889E-9 5.569860E-1 8.063070E-1 3.960533E-1 8.989899E-9 5.571287E-1 8.059463E-1 3.960493E-1 9.090909E-9 5.572715E-1 8.055857E-1 3.960376E-1 9.191919E-9 5.572399E-1 8.052250E-1 3.960252E-1 9.292929E-9 5.570920E-1 8.048786E-1 3.960127E-1 9.393939E-9 5.569354E-1 8.047102E-1 3.960002E-1 9.494949E-9 5.567788E-1 8.045551E-1 3.959902E-1 9.595960E-9 5.566223E-1 8.044000E-1 3.959889E-1 9.696970E-9 5.566375E-1 8.042449E-1 3.959880E-1 9.797980E-9 5.567576E-1 8.040909E-1 3.959871E-1 9.898990E-9 5.568807E-1 8.039504E-1 3.959862E-1 1.000000E-8 5.570037E-1 8.038101E-1 3.959853E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.512772E+0 1.972997E+0 3.024491E+0 1.010101E-10 2.512772E+0 1.972997E+0 3.024491E+0 2.020202E-10 2.512772E+0 1.972997E+0 3.024491E+0 3.030303E-10 2.512772E+0 1.972997E+0 3.024491E+0 4.040404E-10 2.512772E+0 1.972997E+0 3.024491E+0 5.050505E-10 2.512772E+0 1.972997E+0 3.024491E+0 6.060606E-10 2.512772E+0 1.972997E+0 3.024491E+0 7.070707E-10 2.512772E+0 1.972997E+0 3.024491E+0 8.080808E-10 2.512772E+0 1.972997E+0 3.024491E+0 9.090909E-10 2.512772E+0 1.972997E+0 3.024491E+0 1.010101E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.111111E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.212121E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.313131E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.414141E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.515152E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.616162E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.717172E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.818182E-9 2.512772E+0 1.972997E+0 3.024491E+0 1.919192E-9 2.512772E+0 1.972997E+0 3.024490E+0 2.020202E-9 2.512771E+0 1.972996E+0 3.024496E+0 2.121212E-9 2.512771E+0 1.972996E+0 3.024544E+0 2.222222E-9 2.512770E+0 1.972996E+0 3.024670E+0 2.323232E-9 2.512779E+0 1.972996E+0 3.024320E+0 2.424242E-9 2.512822E+0 1.972995E+0 3.022069E+0 2.525253E-9 2.512875E+0 1.972996E+0 3.021078E+0 2.626263E-9 2.512744E+0 1.973007E+0 3.029374E+0 2.727273E-9 2.511969E+0 1.973040E+0 3.024967E+0 2.828283E-9 2.511024E+0 1.973038E+0 2.799440E+0 2.929293E-9 2.510607E+0 1.972915E+0 2.066641E+0 3.030303E-9 2.512576E+0 1.972620E+0 1.051126E+0 3.131313E-9 2.518554E+0 1.972164E+0 3.041970E-1 3.232323E-9 2.504916E+0 1.971768E+0 4.253141E-2 3.333333E-9 2.377995E+0 1.971958E+0 2.136387E-2 3.434343E-9 2.010761E+0 1.972897E+0 1.424211E-2 3.535354E-9 1.440546E+0 1.974628E+0 8.949334E-3 3.636364E-9 8.260464E-1 1.977996E+0 6.610584E-3 3.737374E-9 3.624327E-1 1.980684E+0 5.485867E-3 3.838384E-9 1.494251E-1 1.974910E+0 4.657337E-3 3.939394E-9 7.112486E-2 1.945612E+0 3.979667E-3 4.040404E-9 3.320263E-2 1.862611E+0 3.301997E-3 4.141414E-9 9.803807E-3 1.730652E+0 2.624327E-3 4.242424E-9 6.257071E-3 1.550575E+0 2.131840E-3 4.343434E-9 7.803658E-3 1.279491E+0 1.905059E-3 4.444444E-9 7.169245E-3 9.833751E-1 1.691506E-3 4.545455E-9 6.209253E-3 7.249941E-1 1.477953E-3 4.646465E-9 5.249260E-3 4.940677E-1 1.264400E-3 4.747475E-9 4.289268E-3 2.685751E-1 1.098459E-3 4.848485E-9 3.526338E-3 1.214797E-1 9.887679E-4 4.949495E-9 3.011581E-3 7.069389E-2 8.818496E-4 5.050505E-9 2.532927E-3 4.677473E-2 7.749313E-4 5.151515E-9 2.054273E-3 3.096927E-2 6.680129E-4 5.252525E-9 1.575619E-3 1.526829E-2 5.939482E-4 5.353535E-9 1.300472E-3 8.076339E-3 5.519722E-4 5.454545E-9 1.241547E-3 8.344599E-3 5.115591E-4 5.555556E-9 1.213078E-3 8.612859E-3 4.711460E-4 5.656566E-9 1.184609E-3 8.881119E-3 4.307329E-4 5.757576E-9 1.156139E-3 9.125765E-3 3.984584E-4 5.858586E-9 1.060351E-3 7.454391E-3 3.727595E-4 5.959596E-9 9.040048E-4 5.237841E-3 3.473761E-4 6.060606E-9 7.394536E-4 4.079677E-3 3.219928E-4 6.161616E-9 5.749023E-4 3.454968E-3 2.966094E-4 6.262626E-9 4.103510E-4 2.965863E-3 2.803112E-4 6.363636E-9 3.567517E-4 2.476758E-3 2.700672E-4 6.464646E-9 3.877496E-4 1.987653E-3 2.601085E-4 6.565657E-9 4.296798E-4 1.631224E-3 2.501498E-4 6.666667E-9 4.716100E-4 1.474383E-3 2.401911E-4 6.767677E-9 5.135402E-4 1.383557E-3 2.300575E-4 6.868687E-9 4.859614E-4 1.292730E-3 2.198283E-4 6.969697E-9 4.135109E-4 1.201903E-3 2.095948E-4 7.070707E-9 3.355965E-4 1.097337E-3 1.993612E-4 7.171717E-9 2.576820E-4 9.736246E-4 1.891277E-4 7.272727E-9 1.797676E-4 8.444980E-4 1.832428E-4 7.373737E-9 1.737413E-4 7.153714E-4 1.792811E-4 7.474747E-9 2.068692E-4 5.862447E-4 1.754053E-4 7.575758E-9 2.444119E-4 5.036880E-4 1.715295E-4 7.676768E-9 2.819547E-4 4.815436E-4 1.676536E-4 7.777778E-9 3.194975E-4 4.735745E-4 1.620302E-4 7.878788E-9 3.027017E-4 4.656055E-4 1.557917E-4 7.979798E-9 2.610899E-4 4.576364E-4 1.495269E-4 8.080808E-9 2.169555E-4 4.341529E-4 1.432621E-4 8.181818E-9 1.728211E-4 3.918486E-4 1.369973E-4 8.282828E-9 1.286867E-4 3.460393E-4 1.338691E-4 8.383838E-9 1.338869E-4 3.002301E-4 1.315966E-4 8.484848E-9 1.578009E-4 2.544208E-4 1.293583E-4 8.585859E-9 1.833547E-4 2.303797E-4 1.271200E-4 8.686869E-9 2.089086E-4 2.311299E-4 1.248817E-4 8.787879E-9 2.344624E-4 2.352906E-4 1.207179E-4 8.888889E-9 2.202843E-4 2.394513E-4 1.161639E-4 8.989899E-9 1.937595E-4 2.436120E-4 1.115959E-4 9.090909E-9 1.663782E-4 2.371972E-4 1.070279E-4 9.191919E-9 1.389970E-4 2.194361E-4 1.024600E-4 9.292929E-9 1.116158E-4 2.006690E-4 1.005523E-4 9.393939E-9 1.187711E-4 1.819019E-4 9.901753E-5 9.494949E-9 1.345452E-4 1.631348E-4 9.749341E-5 9.595960E-9 1.507034E-4 1.556344E-4 9.596928E-5 9.696970E-9 1.668617E-4 1.595569E-4 9.444516E-5 9.797980E-9 1.830199E-4 1.639306E-4 9.073125E-5 9.898990E-9 1.541924E-4 1.683043E-4 8.683317E-5 1.000000E-8 1.166108E-4 1.726780E-4 8.293272E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.563835E-1 8.024701E-1 3.958001E-1 1.010101E-10 5.563832E-1 8.024696E-1 3.957999E-1 2.020202E-10 5.563833E-1 8.024696E-1 3.958000E-1 3.030303E-10 5.563834E-1 8.024698E-1 3.958001E-1 4.040404E-10 5.563834E-1 8.024700E-1 3.958001E-1 5.050505E-10 5.563835E-1 8.024701E-1 3.958001E-1 6.060606E-10 5.563835E-1 8.024702E-1 3.958001E-1 7.070707E-10 5.563835E-1 8.024702E-1 3.958001E-1 8.080808E-10 5.563835E-1 8.024702E-1 3.958000E-1 9.090909E-10 5.563835E-1 8.024701E-1 3.958000E-1 1.010101E-9 5.563835E-1 8.024701E-1 3.958001E-1 1.111111E-9 5.563835E-1 8.024701E-1 3.958001E-1 1.212121E-9 5.563835E-1 8.024701E-1 3.958001E-1 1.313131E-9 5.563836E-1 8.024701E-1 3.958001E-1 1.414141E-9 5.563836E-1 8.024701E-1 3.958001E-1 1.515152E-9 5.563836E-1 8.024701E-1 3.958001E-1 1.616162E-9 5.563836E-1 8.024701E-1 3.958001E-1 1.717172E-9 5.563836E-1 8.024701E-1 3.958001E-1 1.818182E-9 5.563836E-1 8.024701E-1 3.958001E-1 1.919192E-9 5.563836E-1 8.024701E-1 3.958001E-1 2.020202E-9 5.563836E-1 8.024701E-1 3.958002E-1 2.121212E-9 5.563836E-1 8.024701E-1 3.958003E-1 2.222222E-9 5.563838E-1 8.024701E-1 3.958003E-1 2.323232E-9 5.563841E-1 8.024702E-1 3.958001E-1 2.424242E-9 5.563841E-1 8.024706E-1 3.957996E-1 2.525253E-9 5.563837E-1 8.024706E-1 3.957973E-1 2.626263E-9 5.563829E-1 8.024704E-1 3.957891E-1 2.727273E-9 5.563792E-1 8.024702E-1 3.957756E-1 2.828283E-9 5.563715E-1 8.024700E-1 3.957717E-1 2.929293E-9 5.563604E-1 8.024698E-1 3.960966E-1 3.030303E-9 5.563453E-1 8.024687E-1 3.976928E-1 3.131313E-9 5.563402E-1 8.024635E-1 3.983008E-1 3.232323E-9 5.564387E-1 8.024544E-1 4.079937E-1 3.333333E-9 5.568850E-1 8.024484E-1 5.453542E-1 3.434343E-9 5.579924E-1 8.024420E-1 1.073102E+0 3.535354E-9 5.599515E-1 8.024353E-1 1.974705E+0 3.636364E-9 5.644690E-1 8.024583E-1 2.779841E+0 3.737374E-9 5.965312E-1 8.025179E-1 3.292298E+0 3.838384E-9 8.063785E-1 8.025774E-1 3.498640E+0 3.939394E-9 1.329687E+0 8.026637E-1 3.533460E+0 4.040404E-9 1.979639E+0 8.029062E-1 3.552756E+0 4.141414E-9 2.503264E+0 8.033295E-1 3.564504E+0 4.242424E-9 2.824871E+0 8.037336E-1 3.576252E+0 4.343434E-9 3.050272E+0 8.040593E-1 3.588000E+0 4.444444E-9 3.181672E+0 8.057039E-1 3.595375E+0 4.545455E-9 3.229647E+0 8.225609E-1 3.596761E+0 4.646465E-9 3.252369E+0 8.859075E-1 3.597427E+0 4.747475E-9 3.263693E+0 1.005931E+0 3.597783E+0 4.848485E-9 3.271691E+0 1.285716E+0 3.598057E+0 4.949495E-9 3.279688E+0 1.745482E+0 3.598332E+0 5.050505E-9 3.287685E+0 2.189494E+0 3.598580E+0 5.151515E-9 3.293204E+0 2.486256E+0 3.598694E+0 5.252525E-9 3.295217E+0 2.655226E+0 3.598704E+0 5.353535E-9 3.296097E+0 2.754582E+0 3.598714E+0 5.454545E-9 3.296715E+0 2.812543E+0 3.598724E+0 5.555556E-9 3.297183E+0 2.855664E+0 3.598739E+0 5.656566E-9 3.297650E+0 2.892181E+0 3.598778E+0 5.757576E-9 3.298118E+0 2.919176E+0 3.598834E+0 5.858586E-9 3.298535E+0 2.935775E+0 3.598890E+0 5.959596E-9 3.298708E+0 2.947873E+0 3.598945E+0 6.060606E-9 3.298738E+0 2.956390E+0 3.598996E+0 6.161616E-9 3.298769E+0 2.963528E+0 3.599020E+0 6.262626E-9 3.298799E+0 2.970666E+0 3.599029E+0 6.363636E-9 3.298828E+0 2.977804E+0 3.599039E+0 6.464646E-9 3.298850E+0 2.983765E+0 3.599048E+0 6.565657E-9 3.298868E+0 2.986905E+0 3.599061E+0 6.666667E-9 3.298887E+0 2.988881E+0 3.599092E+0 6.767677E-9 3.298906E+0 2.990857E+0 3.599131E+0 6.868687E-9 3.298925E+0 2.992833E+0 3.599169E+0 6.969697E-9 3.298944E+0 2.994513E+0 3.599208E+0 7.070707E-9 3.298965E+0 2.995520E+0 3.599242E+0 7.171717E-9 3.298985E+0 2.996294E+0 3.599257E+0 7.272727E-9 3.299005E+0 2.997068E+0 3.599265E+0 7.373737E-9 3.299024E+0 2.997842E+0 3.599273E+0 7.474747E-9 3.299040E+0 2.998420E+0 3.599282E+0 7.575758E-9 3.299054E+0 2.998571E+0 3.599293E+0 7.676768E-9 3.299069E+0 2.998602E+0 3.599316E+0 7.777778E-9 3.299083E+0 2.998632E+0 3.599344E+0 7.878788E-9 3.299098E+0 2.998663E+0 3.599371E+0 7.979798E-9 3.299114E+0 2.998718E+0 3.599399E+0 8.080808E-9 3.299131E+0 2.998826E+0 3.599423E+0 8.181818E-9 3.299148E+0 2.998945E+0 3.599433E+0 8.282828E-9 3.299165E+0 2.999063E+0 3.599440E+0 8.383838E-9 3.299181E+0 2.999182E+0 3.599447E+0 8.484848E-9 3.299193E+0 2.999254E+0 3.599453E+0 8.585859E-9 3.299204E+0 2.999230E+0 3.599462E+0 8.686869E-9 3.299216E+0 2.999191E+0 3.599481E+0 8.787879E-9 3.299227E+0 2.999151E+0 3.599501E+0 8.888889E-9 3.299239E+0 2.999112E+0 3.599520E+0 8.989899E-9 3.299253E+0 2.999101E+0 3.599540E+0 9.090909E-9 3.299268E+0 2.999143E+0 3.599557E+0 9.191919E-9 3.299282E+0 2.999192E+0 3.599564E+0 9.292929E-9 3.299296E+0 2.999240E+0 3.599569E+0 9.393939E-9 3.299309E+0 2.999288E+0 3.599574E+0 9.494949E-9 3.299319E+0 2.999315E+0 3.599579E+0 9.595960E-9 3.299328E+0 2.999300E+0 3.599587E+0 9.696970E-9 3.299337E+0 2.999283E+0 3.599603E+0 9.797980E-9 3.299347E+0 2.999266E+0 3.599620E+0 9.898990E-9 3.299357E+0 2.999249E+0 3.599637E+0 1.000000E-8 3.299374E+0 2.999233E+0 3.599654E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 2.542691E-8 0.0 0.0 2.222222E-9 2.264206E-7 0.0 0.0 2.323232E-9 6.641674E-7 1.347445E-7 -1.217303E-7 2.424242E-9 7.573548E-7 6.471066E-7 -6.509927E-7 2.525253E-9 3.925985E-7 8.912044E-7 -2.687127E-6 2.626263E-9 -7.296430E-8 1.018148E-6 -1.054827E-5 2.727273E-9 -3.454784E-6 1.115337E-6 -2.420584E-5 2.828283E-9 -1.125509E-5 1.212527E-6 -3.162933E-5 2.929293E-9 -2.202486E-5 1.309717E-6 2.593830E-4 3.030303E-9 -3.769713E-5 2.105377E-7 1.782571E-3 3.131313E-9 -5.233511E-5 -5.321664E-6 7.014826E-4 3.232323E-9 1.926764E-5 -1.496765E-5 -1.787150E-2 3.333333E-9 4.499047E-4 -2.539486E-5 -5.546259E-2 3.434343E-9 1.468315E-3 -3.787136E-5 -8.945569E-2 3.535354E-9 1.979465E-3 -5.100933E-5 1.088146E-2 3.636364E-9 -2.885751E-3 -3.971698E-5 5.000588E-1 3.737374E-9 -2.084835E-2 1.499571E-6 1.285360E+0 3.838384E-9 -5.367430E-2 4.271613E-5 2.061280E+0 3.939394E-9 -9.344560E-2 1.177950E-4 2.589850E+0 4.040404E-9 -1.091695E-1 4.152006E-4 2.781137E+0 4.141414E-9 -3.125501E-2 1.140946E-3 2.874112E+0 4.242424E-9 2.291029E-1 2.320303E-3 2.931048E+0 4.343434E-9 6.684795E-1 3.559322E-3 2.960911E+0 4.444444E-9 1.150181E+0 3.098175E-3 2.977455E+0 4.545455E-9 1.594210E+0 -1.945552E-3 2.990073E+0 4.646465E-9 1.934109E+0 -1.334670E-2 2.997465E+0 4.747475E-9 2.140883E+0 -2.930944E-2 3.003234E+0 4.848485E-9 2.275197E+0 -5.103297E-2 3.006055E+0 4.949495E-9 2.378912E+0 -7.746484E-2 3.007047E+0 5.050505E-9 2.430542E+0 -9.904427E-2 3.008039E+0 5.151515E-9 2.443890E+0 -1.010352E-1 3.009031E+0 5.252525E-9 2.454944E+0 -8.406911E-2 3.009941E+0 5.353535E-9 2.463237E+0 -2.765546E-2 3.010654E+0 5.454545E-9 2.470902E+0 8.977911E-2 3.011258E+0 5.555556E-9 2.478568E+0 2.401743E-1 3.011862E+0 5.656566E-9 2.486233E+0 4.275570E-1 3.012466E+0 5.757576E-9 2.490950E+0 6.391397E-1 3.012944E+0 5.858586E-9 2.492508E+0 8.507224E-1 3.013136E+0 5.959596E-9 2.493389E+0 1.053352E+0 3.013190E+0 6.060606E-9 2.494271E+0 1.213341E+0 3.013243E+0 6.161616E-9 2.495152E+0 1.349052E+0 3.013297E+0 6.262626E-9 2.495706E+0 1.484762E+0 3.013454E+0 6.363636E-9 2.495957E+0 1.620472E+0 3.013829E+0 6.464646E-9 2.496146E+0 1.743729E+0 3.014296E+0 6.565657E-9 2.496336E+0 1.809389E+0 3.014762E+0 6.666667E-9 2.496525E+0 1.841194E+0 3.015229E+0 6.767677E-9 2.496781E+0 1.863392E+0 3.015587E+0 6.868687E-9 2.497092E+0 1.879994E+0 3.015728E+0 6.969697E-9 2.497412E+0 1.895398E+0 3.015792E+0 7.070707E-9 2.497732E+0 1.910803E+0 3.015856E+0 7.171717E-9 2.498052E+0 1.926207E+0 3.015921E+0 7.272727E-9 2.498293E+0 1.935356E+0 3.016063E+0 7.373737E-9 2.498478E+0 1.939353E+0 3.016354E+0 7.474747E-9 2.498654E+0 1.942345E+0 3.016689E+0 7.575758E-9 2.498829E+0 1.945337E+0 3.017023E+0 7.676768E-9 2.499005E+0 1.948330E+0 3.017358E+0 7.777778E-9 2.499221E+0 1.950358E+0 3.017609E+0 7.878788E-9 2.499461E+0 1.951680E+0 3.017711E+0 7.979798E-9 2.499705E+0 1.952883E+0 3.017777E+0 8.080808E-9 2.499949E+0 1.954087E+0 3.017843E+0 8.181818E-9 2.500193E+0 1.955291E+0 3.017909E+0 8.282828E-9 2.500388E+0 1.955940E+0 3.018034E+0 8.383838E-9 2.500558E+0 1.956227E+0 3.018258E+0 8.484848E-9 2.500724E+0 1.956464E+0 3.018501E+0 8.585859E-9 2.500890E+0 1.956702E+0 3.018744E+0 8.686869E-9 2.501056E+0 1.956939E+0 3.018987E+0 8.787879E-9 2.501242E+0 1.957196E+0 3.019166E+0 8.888889E-9 2.501436E+0 1.957463E+0 3.019240E+0 8.989899E-9 2.501631E+0 1.957732E+0 3.019302E+0 9.090909E-9 2.501825E+0 1.958000E+0 3.019364E+0 9.191919E-9 2.502020E+0 1.958268E+0 3.019426E+0 9.292929E-9 2.502183E+0 1.958435E+0 3.019530E+0 9.393939E-9 2.502334E+0 1.958550E+0 3.019704E+0 9.494949E-9 2.502483E+0 1.958661E+0 3.019881E+0 9.595960E-9 2.502633E+0 1.958772E+0 3.020059E+0 9.696970E-9 2.502782E+0 1.958883E+0 3.020237E+0 9.797980E-9 2.502946E+0 1.959044E+0 3.020351E+0 9.898990E-9 2.503114E+0 1.959229E+0 3.020367E+0 1.000000E-8 2.503283E+0 1.959415E+0 3.020380E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.77 Vinl=.99 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl .99 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.77 Vinl=.99 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl .99 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=1.77 Vinl=.99 C_comp 2p NA NA [Model Spec] Vinh 1.77 1.3 2.2 Vinl .99 .6 1.5 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i2 | |====================================================================== [End]