|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ57 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz57p6x_230.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz57 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.836922E-1 1.245947E-1 2.543421E-1 -2.400000E+0 1.753673E-1 1.286322E-1 2.437180E-1 -2.300000E+0 1.670573E-1 1.224516E-1 2.331225E-1 -2.200000E+0 1.588233E-1 1.160857E-1 2.225798E-1 -2.100000E+0 1.506810E-1 1.097744E-1 2.120980E-1 -2.000000E+0 1.426365E-1 1.035546E-1 2.016813E-1 -1.900000E+0 1.346931E-1 9.743705E-2 1.913327E-1 -1.800000E+0 1.268526E-1 9.142638E-2 1.810557E-1 -1.700000E+0 1.191170E-1 8.552487E-2 1.708466E-1 -1.600000E+0 1.114859E-1 7.973411E-2 1.606867E-1 -1.500000E+0 1.039517E-1 7.405448E-2 1.505655E-1 -1.400000E+0 9.650656E-2 6.848224E-2 1.404792E-1 -1.300000E+0 8.914728E-2 6.301143E-2 1.304246E-1 -1.200000E+0 8.187225E-2 5.763879E-2 1.203984E-1 -1.100000E+0 7.467999E-2 5.236287E-2 1.103976E-1 -1.000000E+0 6.756940E-2 4.718299E-2 1.004193E-1 -9.000000E-1 6.054035E-2 4.209931E-2 9.046110E-2 -8.000000E-1 5.358918E-2 3.710898E-2 8.050706E-2 -7.000000E-1 4.669159E-2 3.219914E-2 7.045880E-2 -6.000000E-1 3.980075E-2 2.735403E-2 6.033426E-2 -5.000000E-1 3.289185E-2 2.255895E-2 5.020570E-2 -4.000000E-1 2.605021E-2 1.779661E-2 4.008299E-2 -3.000000E-1 1.931471E-2 1.311061E-2 2.997847E-2 -2.000000E-1 1.270742E-2 8.561245E-3 1.991059E-2 -1.000000E-1 6.256737E-3 4.179586E-3 9.905632E-3 0.0 5.367262E-11 8.815348E-11 6.608403E-11 1.000000E-1 -5.908745E-3 -3.884881E-3 -9.484467E-3 2.000000E-1 -1.134526E-2 -7.409280E-3 -1.825942E-2 3.000000E-1 -1.630913E-2 -1.057261E-2 -2.632983E-2 4.000000E-1 -2.080076E-2 -1.337534E-2 -3.370158E-2 5.000000E-1 -2.482189E-2 -1.581976E-2 -4.038189E-2 6.000000E-1 -2.837634E-2 -1.791114E-2 -4.638016E-2 7.000000E-1 -3.147141E-2 -1.965975E-2 -5.170912E-2 8.000000E-1 -3.411990E-2 -2.108370E-2 -5.638680E-2 9.000000E-1 -3.634311E-2 -2.221215E-2 -6.043948E-2 1.000000E+0 -3.817424E-2 -2.308692E-2 -6.390533E-2 1.100000E+0 -3.966051E-2 -2.375952E-2 -6.683775E-2 1.200000E+0 -4.086115E-2 -2.428309E-2 -6.930553E-2 1.300000E+0 -4.183990E-2 -2.470347E-2 -7.138746E-2 1.400000E+0 -4.265521E-2 -2.505478E-2 -7.316207E-2 1.500000E+0 -4.335364E-2 -2.535996E-2 -7.469806E-2 1.600000E+0 -4.396867E-2 -2.563362E-2 -7.604973E-2 1.700000E+0 -4.452299E-2 -2.588495E-2 -7.725748E-2 1.800000E+0 -4.503168E-2 -2.611976E-2 -7.835071E-2 1.900000E+0 -4.550482E-2 -2.634184E-2 -7.935091E-2 2.000000E+0 -4.594933E-2 -2.655372E-2 -8.027403E-2 2.100000E+0 -4.637011E-2 -2.675719E-2 -8.113225E-2 2.200000E+0 -4.677074E-2 -2.695353E-2 -8.193504E-2 2.300000E+0 -4.715397E-2 -2.714370E-2 -8.268997E-2 2.400000E+0 -4.752191E-2 -2.732845E-2 -8.340316E-2 2.500000E+0 -4.787629E-2 -2.750837E-2 -8.407969E-2 2.600000E+0 -4.821853E-2 -2.768433E-2 -8.472377E-2 2.700000E+0 -4.854979E-2 -2.786185E-2 -8.533899E-2 2.800000E+0 -4.887126E-2 -2.809455E-2 -8.592838E-2 2.900000E+0 -4.918781E-2 -2.883047E-2 -8.649458E-2 3.000000E+0 -4.956165E-2 -3.489376E-2 -8.703989E-2 3.100000E+0 -5.046257E-2 -1.067679E-1 -8.756961E-2 3.200000E+0 -5.297978E-2 -3.613923E-1 -8.817628E-2 3.300000E+0 -6.505301E-2 -7.235794E-1 -8.969671E-2 3.400000E+0 -1.969570E-1 -1.126886E+0 -9.345110E-2 3.500000E+0 -5.166181E-1 -1.549539E+0 -9.922143E-2 3.600000E+0 -9.057013E-1 -1.983114E+0 -1.205329E-1 3.700000E+0 -1.320577E+0 -2.423613E+0 -3.309237E-1 3.800000E+0 -1.748178E+0 -2.868897E+0 -7.008163E-1 3.900000E+0 -2.183225E+0 -3.317647E+0 -1.112479E+0 4.000000E+0 -2.623162E+0 -3.769027E+0 -1.540153E+0 4.100000E+0 -3.066512E+0 -4.222468E+0 -1.976055E+0 4.200000E+0 -3.512383E+0 -4.677566E+0 -2.416969E+0 4.300000E+0 -3.960190E+0 -5.134024E+0 -2.861203E+0 4.400000E+0 -4.409530E+0 -5.591617E+0 -3.307805E+0 4.500000E+0 -4.860111E+0 -6.050174E+0 -3.756178E+0 4.600000E+0 -5.311718E+0 -6.509556E+0 -4.205925E+0 4.700000E+0 -5.764188E+0 -6.969655E+0 -4.656767E+0 4.800000E+0 -6.217390E+0 -7.430380E+0 -5.108502E+0 4.900000E+0 -6.671226E+0 -7.891659E+0 -5.560980E+0 5.000000E+0 -7.125611E+0 -8.353429E+0 -6.014084E+0 | [Pulldown] -2.500000E+0 -7.072496E+0 -7.400442E+0 -6.827445E+0 -2.400000E+0 -6.618448E+0 -6.939929E+0 -6.373847E+0 -2.300000E+0 -6.164966E+0 -6.480054E+0 -5.920734E+0 -2.200000E+0 -5.712136E+0 -6.020906E+0 -5.468184E+0 -2.100000E+0 -5.260062E+0 -5.562600E+0 -5.016294E+0 -2.000000E+0 -4.808880E+0 -5.105274E+0 -4.565190E+0 -1.900000E+0 -4.358762E+0 -4.649108E+0 -4.115035E+0 -1.800000E+0 -3.909935E+0 -4.194331E+0 -3.666051E+0 -1.700000E+0 -3.462708E+0 -3.741253E+0 -3.218545E+0 -1.600000E+0 -3.017511E+0 -3.290290E+0 -2.772961E+0 -1.500000E+0 -2.574975E+0 -2.842036E+0 -2.329978E+0 -1.400000E+0 -2.136068E+0 -2.397366E+0 -1.890700E+0 -1.300000E+0 -1.702422E+0 -1.957672E+0 -1.457153E+0 -1.200000E+0 -1.276913E+0 -1.525226E+0 -1.033369E+0 -1.100000E+0 -8.656624E-1 -1.104334E+0 -6.298770E-1 -1.000000E+0 -4.845408E-1 -7.042316E-1 -2.863967E-1 -9.000000E-1 -1.885597E-1 -3.493178E-1 -1.415366E-1 -8.000000E-1 -8.593029E-2 -1.120095E-1 -1.203378E-1 -7.000000E-1 -7.001327E-2 -4.875591E-2 -1.047524E-1 -6.000000E-1 -5.940893E-2 -3.817134E-2 -8.959565E-2 -5.000000E-1 -4.940241E-2 -3.137578E-2 -7.503015E-2 -4.000000E-1 -3.953095E-2 -2.487862E-2 -6.054440E-2 -3.000000E-1 -2.962117E-2 -1.845806E-2 -4.579126E-2 -2.000000E-1 -1.968935E-2 -1.213238E-2 -3.075703E-2 -1.000000E-1 -9.790666E-3 -5.955536E-3 -1.547688E-2 0.0 -1.324938E-10 -1.362489E-10 -1.430807E-10 1.000000E-1 9.234537E-3 5.527979E-3 1.481835E-2 2.000000E-1 1.755484E-2 1.049667E-2 2.820592E-2 3.000000E-1 2.500206E-2 1.492881E-2 4.022457E-2 4.000000E-1 3.161557E-2 1.884626E-2 5.093398E-2 5.000000E-1 3.743237E-2 2.227000E-2 6.038948E-2 6.000000E-1 4.248636E-2 2.522011E-2 6.863910E-2 7.000000E-1 4.680748E-2 2.771600E-2 7.572017E-2 8.000000E-1 5.042139E-2 2.977719E-2 8.165698E-2 9.000000E-1 5.335220E-2 3.142588E-2 8.646605E-2 1.000000E+0 5.563343E-2 3.269306E-2 9.018226E-2 1.100000E+0 5.732888E-2 3.362725E-2 9.290684E-2 1.200000E+0 5.854495E-2 3.429659E-2 9.482925E-2 1.300000E+0 5.941015E-2 3.477556E-2 9.617695E-2 1.400000E+0 6.003879E-2 3.512716E-2 9.714480E-2 1.500000E+0 6.051338E-2 3.539589E-2 9.786860E-2 1.600000E+0 6.088743E-2 3.561039E-2 9.843431E-2 1.700000E+0 6.119439E-2 3.578855E-2 9.889494E-2 1.800000E+0 6.145528E-2 3.594163E-2 9.928352E-2 1.900000E+0 6.168355E-2 3.607689E-2 9.962113E-2 2.000000E+0 6.188809E-2 3.619911E-2 9.992162E-2 2.100000E+0 6.207490E-2 3.631155E-2 1.001944E-1 2.200000E+0 6.224818E-2 3.641651E-2 1.004460E-1 2.300000E+0 6.241092E-2 3.651562E-2 1.006811E-1 2.400000E+0 6.256532E-2 3.661007E-2 1.009032E-1 2.500000E+0 6.271303E-2 3.670080E-2 1.011149E-1 2.600000E+0 6.285533E-2 3.678857E-2 1.013181E-1 2.700000E+0 6.299322E-2 3.687594E-2 1.015146E-1 2.800000E+0 6.312755E-2 3.697659E-2 1.017056E-1 2.900000E+0 6.325903E-2 3.709470E-2 1.018924E-1 3.000000E+0 6.338882E-2 3.722729E-2 1.020760E-1 3.100000E+0 6.352996E-2 3.741528E-2 1.022575E-1 3.200000E+0 6.371370E-2 3.779957E-2 1.024378E-1 3.300000E+0 6.398995E-2 3.850867E-2 1.026182E-1 3.400000E+0 6.458650E-2 3.953071E-2 1.028089E-1 3.500000E+0 6.568444E-2 4.081318E-2 1.031516E-1 3.600000E+0 6.723698E-2 4.231808E-2 1.040772E-1 3.700000E+0 6.916605E-2 4.401718E-2 1.058954E-1 3.800000E+0 7.141937E-2 4.588290E-2 1.084624E-1 3.900000E+0 7.395761E-2 4.788211E-2 1.116217E-1 4.000000E+0 7.674641E-2 4.997500E-2 1.152731E-1 4.100000E+0 7.975226E-2 5.211303E-2 1.193428E-1 4.200000E+0 8.293716E-2 5.422898E-2 1.237713E-1 4.300000E+0 8.625925E-2 5.621749E-2 1.285089E-1 4.400000E+0 8.967444E-2 5.788975E-2 1.335115E-1 4.500000E+0 9.312940E-2 5.884134E-2 1.387321E-1 4.600000E+0 9.655067E-2 5.789571E-2 1.441191E-1 4.700000E+0 9.982374E-2 5.021113E-2 1.496256E-1 4.800000E+0 1.027395E-1 4.158639E-2 1.551989E-1 4.900000E+0 1.048106E-1 4.091106E-2 1.607684E-1 5.000000E+0 1.042060E-1 4.052097E-2 1.662231E-1 | [Ramp] dV/dt_r 1.068E+0/5.878E-10 7.579E-1/9.732E-10 1.350E+0/4.034E-10 dV/dt_f 1.212E+0/7.589E-10 8.999E-1/1.325E-9 1.427E+0/4.101E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.252525E-9 2.500000E+0 2.300000E+0 2.699998E+0 5.454545E-9 2.499999E+0 2.300000E+0 2.700012E+0 5.656566E-9 2.499998E+0 2.299999E+0 2.700177E+0 5.858586E-9 2.499995E+0 2.299999E+0 2.699545E+0 6.060606E-9 2.500043E+0 2.299997E+0 2.694823E+0 6.262626E-9 2.500204E+0 2.299995E+0 2.713979E+0 6.464646E-9 2.500159E+0 2.299993E+0 2.731941E+0 6.666667E-9 2.498926E+0 2.300023E+0 2.363958E+0 6.868687E-9 2.496292E+0 2.300119E+0 1.689906E+0 7.070707E-9 2.493497E+0 2.300188E+0 9.708310E-1 7.272727E-9 2.519235E+0 2.300150E+0 5.792031E-1 7.474747E-9 2.552366E+0 2.300057E+0 4.800415E-1 7.676768E-9 2.488990E+0 2.299695E+0 4.316322E-1 7.878788E-9 2.238864E+0 2.298726E+0 4.118278E-1 8.080808E-9 1.856265E+0 2.296811E+0 3.949310E-1 8.282828E-9 1.473566E+0 2.294853E+0 3.854711E-1 8.484848E-9 1.127447E+0 2.294349E+0 3.782829E-1 8.686869E-9 9.445261E-1 2.304683E+0 3.735514E-1 8.888889E-9 7.731645E-1 2.324236E+0 3.699892E-1 9.090909E-9 6.687321E-1 2.338743E+0 3.669055E-1 9.292929E-9 6.344693E-1 2.314527E+0 3.654216E-1 9.494949E-9 6.105232E-1 2.283034E+0 3.639855E-1 9.696970E-9 5.867323E-1 2.189749E+0 3.630495E-1 9.898990E-9 5.750411E-1 2.006401E+0 3.623010E-1 1.010101E-8 5.658226E-1 1.814920E+0 3.616717E-1 1.030303E-8 5.581177E-1 1.639208E+0 3.613953E-1 1.050505E-8 5.531591E-1 1.478658E+0 3.611199E-1 1.070707E-8 5.482667E-1 1.320293E+0 3.609048E-1 1.090909E-8 5.456640E-1 1.222154E+0 3.607084E-1 1.111111E-8 5.434569E-1 1.124016E+0 3.605570E-1 1.131313E-8 5.416094E-1 1.049670E+0 3.605094E-1 1.151515E-8 5.402896E-1 9.940193E-1 3.604611E-1 1.171717E-8 5.390140E-1 9.409046E-1 3.603969E-1 1.191919E-8 5.383523E-1 9.150906E-1 3.603283E-1 1.212121E-8 5.377874E-1 8.892766E-1 3.602825E-1 1.232323E-8 5.373014E-1 8.710338E-1 3.602783E-1 1.252525E-8 5.369098E-1 8.576315E-1 3.602723E-1 1.272727E-8 5.365407E-1 8.450994E-1 3.602442E-1 1.292929E-8 5.363641E-1 8.381420E-1 3.602106E-1 1.313131E-8 5.362147E-1 8.311846E-1 3.601914E-1 1.333333E-8 5.360767E-1 8.261948E-1 3.601936E-1 1.353535E-8 5.359499E-1 8.222187E-1 3.601936E-1 1.373737E-8 5.358340E-1 8.185794E-1 3.601745E-1 1.393939E-8 5.357848E-1 8.164241E-1 3.601515E-1 1.414141E-8 5.357440E-1 8.142688E-1 3.601405E-1 1.434343E-8 5.356997E-1 8.127287E-1 3.601441E-1 1.454545E-8 5.356527E-1 8.114398E-1 3.601451E-1 1.474747E-8 5.356111E-1 8.102947E-1 3.601281E-1 1.494949E-8 5.355950E-1 8.096172E-1 3.601079E-1 1.515152E-8 5.355817E-1 8.089398E-1 3.601005E-1 1.535354E-8 5.355558E-1 8.084296E-1 3.601058E-1 1.555556E-8 5.355217E-1 8.079723E-1 3.601088E-1 1.575758E-8 5.354952E-1 8.075870E-1 3.601001E-1 1.595960E-8 5.354968E-1 8.073828E-1 3.600895E-1 1.616162E-8 5.355010E-1 8.071785E-1 3.600857E-1 1.636364E-8 5.354953E-1 8.069952E-1 3.600874E-1 1.656566E-8 5.354843E-1 8.068169E-1 3.600870E-1 1.676768E-8 5.354752E-1 8.066811E-1 3.600769E-1 1.696970E-8 5.354717E-1 8.066293E-1 3.600657E-1 1.717172E-8 5.354687E-1 8.065776E-1 3.600627E-1 1.737374E-8 5.354619E-1 8.064966E-1 3.600651E-1 1.757576E-8 5.354536E-1 8.064108E-1 3.600655E-1 1.777778E-8 5.354466E-1 8.063570E-1 3.600577E-1 1.797980E-8 5.354431E-1 8.063542E-1 3.600493E-1 1.818182E-8 5.354397E-1 8.063514E-1 3.600475E-1 1.838384E-8 5.354340E-1 8.063043E-1 3.600493E-1 1.858586E-8 5.354274E-1 8.062528E-1 3.600493E-1 1.878788E-8 5.354218E-1 8.062244E-1 3.600428E-1 1.898990E-8 5.354181E-1 8.062259E-1 3.600361E-1 1.919192E-8 5.354145E-1 8.062274E-1 3.600350E-1 1.939394E-8 5.354097E-1 8.061948E-1 3.600363E-1 1.959596E-8 5.354045E-1 8.061608E-1 3.600360E-1 1.979798E-8 5.354004E-1 8.061696E-1 3.600305E-1 2.000000E-8 5.353984E-1 8.062240E-1 3.600249E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702702E+0 1.190689E+0 2.155807E+0 2.020202E-10 1.702702E+0 1.190689E+0 2.155807E+0 4.040404E-10 1.702702E+0 1.190689E+0 2.155807E+0 6.060606E-10 1.702702E+0 1.190689E+0 2.155807E+0 8.080808E-10 1.702702E+0 1.190689E+0 2.155807E+0 1.010101E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.212121E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.414141E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.616162E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.818182E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.020202E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.222222E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.424242E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.626263E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.828283E-9 1.702702E+0 1.190690E+0 2.155807E+0 3.030303E-9 1.702702E+0 1.190690E+0 2.155807E+0 3.232323E-9 1.702702E+0 1.190690E+0 2.155807E+0 3.434343E-9 1.702702E+0 1.190690E+0 2.155807E+0 3.636364E-9 1.702702E+0 1.190690E+0 2.155807E+0 3.838384E-9 1.702702E+0 1.190690E+0 2.155807E+0 4.040404E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.242424E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.444444E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.646465E-9 1.702702E+0 1.190689E+0 2.155807E+0 4.848485E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.050505E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.252525E-9 1.702702E+0 1.190689E+0 2.155807E+0 5.454545E-9 1.702702E+0 1.190690E+0 2.155811E+0 5.656566E-9 1.702702E+0 1.190691E+0 2.155882E+0 5.858586E-9 1.702702E+0 1.190691E+0 2.155242E+0 6.060606E-9 1.702706E+0 1.190694E+0 2.154260E+0 6.262626E-9 1.702692E+0 1.190698E+0 2.142030E+0 6.464646E-9 1.702359E+0 1.190699E+0 1.825576E+0 6.666667E-9 1.702077E+0 1.190706E+0 7.171183E-1 6.868687E-9 1.703015E+0 1.190628E+0 1.167470E-1 7.070707E-9 1.711135E+0 1.190317E+0 1.874161E-2 7.272727E-9 1.686031E+0 1.189937E+0 5.266059E-3 7.474747E-9 1.377844E+0 1.189570E+0 4.834365E-3 7.676768E-9 8.293202E-1 1.189550E+0 3.306722E-3 7.878788E-9 3.286939E-1 1.190574E+0 2.098503E-3 8.080808E-9 5.769603E-2 1.193650E+0 1.500462E-3 8.282828E-9 2.019519E-2 1.204232E+0 1.227149E-3 8.484848E-9 1.217399E-2 1.215477E+0 9.300977E-4 8.686869E-9 6.520055E-3 1.188987E+0 7.421474E-4 8.888889E-9 4.110415E-3 1.097290E+0 6.061309E-4 9.090909E-9 3.216477E-3 8.785261E-1 4.834166E-4 9.292929E-9 2.468913E-3 6.340813E-1 4.051906E-4 9.494949E-9 1.721349E-3 3.891995E-1 3.282948E-4 9.696970E-9 1.391630E-3 1.756556E-1 2.870406E-4 9.898990E-9 1.072625E-3 7.965912E-2 2.591368E-4 1.010101E-8 8.385847E-4 2.642732E-2 2.317367E-4 1.030303E-8 6.895092E-4 1.866813E-2 2.058282E-4 1.050505E-8 5.420928E-4 1.384379E-2 1.801544E-4 1.070707E-8 4.593819E-4 9.336733E-3 1.686113E-4 1.090909E-8 3.766710E-4 6.113409E-3 1.614813E-4 1.111111E-8 3.177769E-4 4.690391E-3 1.525233E-4 1.131313E-8 2.783691E-4 3.306829E-3 1.393504E-4 1.151515E-8 2.400220E-4 2.606148E-3 1.265662E-4 1.171717E-8 2.147557E-4 1.992472E-3 1.215835E-4 1.191919E-8 1.894894E-4 1.529278E-3 1.187779E-4 1.212121E-8 1.719158E-4 1.238351E-3 1.139024E-4 1.232323E-8 1.594707E-4 9.590787E-4 1.052246E-4 1.252525E-8 1.473981E-4 7.904434E-4 9.698188E-5 1.272727E-8 1.379334E-4 6.346452E-4 9.397691E-5 1.292929E-8 1.284687E-4 5.145076E-4 9.225963E-5 1.313131E-8 1.215608E-4 4.277856E-4 8.853448E-5 1.333333E-8 1.160297E-4 3.455819E-4 8.182870E-5 1.353535E-8 1.106532E-4 2.923587E-4 7.564022E-5 1.373737E-8 1.060053E-4 2.421477E-4 7.390048E-5 1.393939E-8 1.013574E-4 2.046037E-4 7.310666E-5 1.414141E-8 9.744915E-5 1.767625E-4 7.032304E-5 1.434343E-8 9.385782E-5 1.499310E-4 6.513189E-5 1.454545E-8 9.042996E-5 1.279128E-4 6.047025E-5 1.474747E-8 8.756513E-5 1.063330E-4 5.935051E-5 1.494949E-8 8.470031E-5 9.460020E-5 5.886619E-5 1.515152E-8 8.160922E-5 8.899937E-5 5.651174E-5 1.535354E-8 7.844272E-5 8.217411E-5 5.230578E-5 1.555556E-8 7.565466E-5 7.076689E-5 4.864179E-5 1.575758E-8 7.386430E-5 5.900544E-5 4.794387E-5 1.595960E-8 7.207395E-5 5.644431E-5 4.767952E-5 1.616162E-8 6.978600E-5 5.849197E-5 4.566578E-5 1.636364E-8 6.737365E-5 5.793021E-5 4.223512E-5 1.656566E-8 6.521930E-5 4.942971E-5 3.934355E-5 1.676768E-8 6.360078E-5 4.043218E-5 3.894838E-5 1.696970E-8 6.198225E-5 4.042918E-5 3.883519E-5 1.717172E-8 6.015652E-5 4.398946E-5 3.709582E-5 1.737374E-8 5.829421E-5 4.522124E-5 3.428357E-5 1.757576E-8 5.660720E-5 4.055202E-5 3.199668E-5 1.777778E-8 5.521234E-5 3.560636E-5 3.181820E-5 1.797980E-8 5.381749E-5 3.592992E-5 3.180784E-5 1.818182E-8 5.229605E-5 3.786089E-5 3.029188E-5 1.838384E-8 5.076055E-5 3.741164E-5 2.797410E-5 1.858586E-8 4.915853E-5 3.184827E-5 2.616155E-5 1.878788E-8 4.746652E-5 2.613196E-5 2.613817E-5 1.898990E-8 4.577451E-5 2.931831E-5 2.619800E-5 1.919192E-8 4.523727E-5 3.450879E-5 2.487029E-5 1.939394E-8 4.476080E-5 3.556924E-5 2.295496E-5 1.959596E-8 4.379694E-5 2.900615E-5 2.155421E-5 1.979798E-8 4.229439E-5 2.235424E-5 2.178382E-5 2.000000E-8 4.079183E-5 2.882299E-5 2.203511E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.351897E-1 8.058041E-1 3.599709E-1 2.020202E-10 5.351895E-1 8.058038E-1 3.599708E-1 4.040404E-10 5.351896E-1 8.058040E-1 3.599709E-1 6.060606E-10 5.351897E-1 8.058041E-1 3.599709E-1 8.080808E-10 5.351897E-1 8.058041E-1 3.599709E-1 1.010101E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.212121E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.414141E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.616162E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.818182E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.020202E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.222222E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.424242E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.626263E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.828283E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.030303E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.232323E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.434343E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.636364E-9 5.351897E-1 8.058041E-1 3.599709E-1 3.838384E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.040404E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.242424E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.444444E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.646465E-9 5.351897E-1 8.058041E-1 3.599709E-1 4.848485E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.050505E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.252525E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.454545E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.656566E-9 5.351897E-1 8.058041E-1 3.599709E-1 5.858586E-9 5.351896E-1 8.058041E-1 3.599710E-1 6.060606E-9 5.351896E-1 8.058041E-1 3.599710E-1 6.262626E-9 5.351896E-1 8.058040E-1 3.599709E-1 6.464646E-9 5.351896E-1 8.058039E-1 3.599708E-1 6.666667E-9 5.351896E-1 8.058038E-1 3.599655E-1 6.868687E-9 5.351896E-1 8.058038E-1 3.599601E-1 7.070707E-9 5.351889E-1 8.058037E-1 3.601110E-1 7.272727E-9 5.351836E-1 8.058036E-1 3.628601E-1 7.474747E-9 5.351810E-1 8.058036E-1 3.902755E-1 7.676768E-9 5.351974E-1 8.058036E-1 1.044728E+0 7.878788E-9 5.354024E-1 8.057984E-1 2.032668E+0 8.080808E-9 5.367671E-1 8.057861E-1 2.540635E+0 8.282828E-9 5.376217E-1 8.057968E-1 2.656896E+0 8.484848E-9 6.015227E-1 8.058239E-1 2.681089E+0 8.686869E-9 1.098807E+0 8.059067E-1 2.689027E+0 8.888889E-9 1.821486E+0 8.060160E-1 2.696195E+0 9.090909E-9 2.226211E+0 8.061836E-1 2.698787E+0 9.292929E-9 2.386127E+0 8.065306E-1 2.698923E+0 9.494949E-9 2.440388E+0 8.062797E-1 2.698977E+0 9.696970E-9 2.466700E+0 8.020555E-1 2.699031E+0 9.898990E-9 2.489809E+0 7.989059E-1 2.699067E+0 1.010101E-8 2.491720E+0 8.680827E-1 2.699102E+0 1.030303E-8 2.493550E+0 1.177055E+0 2.699144E+0 1.050505E-8 2.496988E+0 1.747299E+0 2.699193E+0 1.070707E-8 2.498123E+0 2.094213E+0 2.699240E+0 1.090909E-8 2.498635E+0 2.179517E+0 2.699268E+0 1.111111E-8 2.499123E+0 2.213417E+0 2.699296E+0 1.131313E-8 2.499145E+0 2.229569E+0 2.699328E+0 1.151515E-8 2.499105E+0 2.245539E+0 2.699364E+0 1.171717E-8 2.499126E+0 2.258638E+0 2.699398E+0 1.191919E-8 2.499218E+0 2.271289E+0 2.699419E+0 1.212121E-8 2.499300E+0 2.280674E+0 2.699440E+0 1.232323E-8 2.499288E+0 2.286055E+0 2.699465E+0 1.252525E-8 2.499264E+0 2.291135E+0 2.699493E+0 1.272727E-8 2.499278E+0 2.293447E+0 2.699519E+0 1.292929E-8 2.499329E+0 2.295370E+0 2.699535E+0 1.313131E-8 2.499373E+0 2.296810E+0 2.699551E+0 1.333333E-8 2.499373E+0 2.297768E+0 2.699571E+0 1.353535E-8 2.499368E+0 2.298622E+0 2.699594E+0 1.373737E-8 2.499384E+0 2.298809E+0 2.699614E+0 1.393939E-8 2.499417E+0 2.298913E+0 2.699626E+0 1.414141E-8 2.499445E+0 2.299088E+0 2.699638E+0 1.434343E-8 2.499448E+0 2.299321E+0 2.699654E+0 1.454545E-8 2.499450E+0 2.299504E+0 2.699671E+0 1.474747E-8 2.499466E+0 2.299444E+0 2.699686E+0 1.494949E-8 2.499493E+0 2.299358E+0 2.699697E+0 1.515152E-8 2.499515E+0 2.299398E+0 2.699709E+0 1.535354E-8 2.499518E+0 2.299523E+0 2.699721E+0 1.555556E-8 2.499521E+0 2.299607E+0 2.699733E+0 1.575758E-8 2.499534E+0 2.299539E+0 2.699745E+0 1.595960E-8 2.499554E+0 2.299457E+0 2.699754E+0 1.616162E-8 2.499570E+0 2.299489E+0 2.699763E+0 1.636364E-8 2.499575E+0 2.299583E+0 2.699773E+0 1.656566E-8 2.499579E+0 2.299640E+0 2.699783E+0 1.676768E-8 2.499591E+0 2.299578E+0 2.699792E+0 1.696970E-8 2.499606E+0 2.299508E+0 2.699800E+0 1.717172E-8 2.499619E+0 2.299542E+0 2.699807E+0 1.737374E-8 2.499624E+0 2.299620E+0 2.699815E+0 1.757576E-8 2.499628E+0 2.299663E+0 2.699823E+0 1.777778E-8 2.499641E+0 2.299609E+0 2.699830E+0 1.797980E-8 2.499655E+0 2.299550E+0 2.699836E+0 1.818182E-8 2.499666E+0 2.299585E+0 2.699842E+0 1.838384E-8 2.499670E+0 2.299652E+0 2.699849E+0 1.858586E-8 2.499673E+0 2.299685E+0 2.699855E+0 1.878788E-8 2.499683E+0 2.299637E+0 2.699861E+0 1.898990E-8 2.499694E+0 2.299587E+0 2.699866E+0 1.919192E-8 2.499703E+0 2.299623E+0 2.699871E+0 1.939394E-8 2.499706E+0 2.299681E+0 2.699876E+0 1.959596E-8 2.499710E+0 2.299704E+0 2.699881E+0 1.979798E-8 2.499719E+0 2.299659E+0 2.699886E+0 2.000000E-8 2.499730E+0 2.299612E+0 2.699890E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 0.0 5.656566E-9 0.0 0.0 0.0 5.858586E-9 0.0 0.0 0.0 6.060606E-9 0.0 0.0 -4.833674E-8 6.262626E-9 0.0 0.0 -3.391628E-7 6.464646E-9 0.0 0.0 -6.614077E-7 6.666667E-9 0.0 1.995008E-7 -7.148720E-6 6.868687E-9 0.0 5.449567E-7 -2.106764E-5 7.070707E-9 -1.001932E-6 7.695031E-7 1.033765E-4 7.272727E-9 -8.263595E-6 4.741383E-7 3.031090E-3 7.474747E-9 -2.264898E-5 1.286823E-7 -1.620823E-2 7.676768E-9 -3.796787E-5 -3.866612E-7 -7.435704E-2 7.878788E-9 1.405168E-4 -6.151485E-6 3.956887E-2 8.080808E-9 1.632467E-3 -1.576355E-5 8.188963E-1 8.282828E-9 2.588742E-3 -2.658445E-5 1.468776E+0 8.484848E-9 -1.158615E-2 -3.546001E-5 1.938031E+0 8.686869E-9 -5.691755E-2 -3.439852E-5 2.102069E+0 8.888889E-9 -8.174790E-2 -2.860684E-5 2.118609E+0 9.090909E-9 3.075246E-2 4.832189E-5 2.132785E+0 9.292929E-9 3.641513E-1 6.648741E-4 2.138644E+0 9.494949E-9 8.136385E-1 2.212587E-3 2.141066E+0 9.696970E-9 1.205298E+0 2.997308E-3 2.142970E+0 9.898990E-9 1.407444E+0 1.463288E-3 2.143249E+0 1.010101E-8 1.607208E+0 -9.330406E-3 2.143513E+0 1.030303E-8 1.659605E+0 -3.213708E-2 2.144101E+0 1.050505E-8 1.667966E+0 -6.922379E-2 2.144795E+0 1.070707E-8 1.675377E+0 -7.544651E-2 2.145369E+0 1.090909E-8 1.682549E+0 -5.873848E-2 2.145642E+0 1.111111E-8 1.684675E+0 -2.097899E-3 2.145921E+0 1.131313E-8 1.686800E+0 1.311169E-1 2.146375E+0 1.151515E-8 1.687799E+0 3.054251E-1 2.146880E+0 1.171717E-8 1.687949E+0 4.792408E-1 2.147304E+0 1.191919E-8 1.688133E+0 6.402343E-1 2.147562E+0 1.212121E-8 1.688655E+0 7.960016E-1 2.147826E+0 1.232323E-8 1.689177E+0 9.282888E-1 2.148181E+0 1.252525E-8 1.689497E+0 9.969923E-1 2.148560E+0 1.272727E-8 1.689692E+0 1.063954E+0 2.148881E+0 1.292929E-8 1.689914E+0 1.101584E+0 2.149110E+0 1.313131E-8 1.690287E+0 1.128995E+0 2.149344E+0 1.333333E-8 1.690661E+0 1.150553E+0 2.149624E+0 1.353535E-8 1.690942E+0 1.159655E+0 2.149914E+0 1.373737E-8 1.691177E+0 1.168450E+0 2.150164E+0 1.393939E-8 1.691424E+0 1.173373E+0 2.150361E+0 1.414141E-8 1.691718E+0 1.177163E+0 2.150561E+0 1.434343E-8 1.692012E+0 1.179893E+0 2.150783E+0 1.454545E-8 1.692259E+0 1.180814E+0 2.151010E+0 1.474747E-8 1.692487E+0 1.181710E+0 2.151207E+0 1.494949E-8 1.692720E+0 1.182359E+0 2.151371E+0 1.515152E-8 1.692966E+0 1.182948E+0 2.151538E+0 1.535354E-8 1.693213E+0 1.183364E+0 2.151718E+0 1.555556E-8 1.693430E+0 1.183539E+0 2.151900E+0 1.575758E-8 1.693639E+0 1.183713E+0 2.152057E+0 1.595960E-8 1.693850E+0 1.183883E+0 2.152193E+0 1.616162E-8 1.694067E+0 1.184052E+0 2.152330E+0 1.636364E-8 1.694285E+0 1.184188E+0 2.152475E+0 1.656566E-8 1.694474E+0 1.184285E+0 2.152622E+0 1.676768E-8 1.694657E+0 1.184383E+0 2.152748E+0 1.696970E-8 1.694844E+0 1.184484E+0 2.152860E+0 1.717172E-8 1.695036E+0 1.184586E+0 2.152973E+0 1.737374E-8 1.695228E+0 1.184679E+0 2.153092E+0 1.757576E-8 1.695394E+0 1.184763E+0 2.153211E+0 1.777778E-8 1.695556E+0 1.184849E+0 2.153312E+0 1.797980E-8 1.695721E+0 1.184937E+0 2.153402E+0 1.818182E-8 1.695889E+0 1.185025E+0 2.153493E+0 1.838384E-8 1.696057E+0 1.185109E+0 2.153590E+0 1.858586E-8 1.696206E+0 1.185190E+0 2.153687E+0 1.878788E-8 1.696353E+0 1.185273E+0 2.153769E+0 1.898990E-8 1.696501E+0 1.185372E+0 2.153843E+0 1.919192E-8 1.696648E+0 1.185471E+0 2.153919E+0 1.939394E-8 1.696795E+0 1.185553E+0 2.153997E+0 1.959596E-8 1.696927E+0 1.185624E+0 2.154075E+0 1.979798E-8 1.697058E+0 1.185693E+0 2.154141E+0 2.000000E-8 1.697197E+0 1.185749E+0 2.154202E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.39 Vinl=.75 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.39 Vinl=.75 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=1.39 Vinl=.75 C_comp 2p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i2 | |====================================================================== [End]