|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ57 | TinyLogic(tm) UHS Universal Configurable 2-Input Logic Gates | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz57p6x_165.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz57 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.848992E-2 6.860781E-2 1.444026E-1 -1.700000E+0 9.200601E-2 6.411463E-2 1.357091E-1 -1.600000E+0 8.563015E-2 5.939751E-2 1.270949E-1 -1.500000E+0 7.937565E-2 5.476901E-2 1.185582E-1 -1.400000E+0 7.324026E-2 5.025853E-2 1.101065E-1 -1.300000E+0 6.722536E-2 4.586908E-2 1.017443E-1 -1.200000E+0 6.133357E-2 4.160164E-2 9.347386E-2 -1.100000E+0 5.556689E-2 3.745829E-2 8.529612E-2 -10.000000E-1 4.992713E-2 3.344127E-2 7.721185E-2 -9.000000E-1 4.441661E-2 2.955289E-2 6.922194E-2 -8.000000E-1 3.903347E-2 2.579211E-2 6.131393E-2 -7.000000E-1 3.375621E-2 2.214854E-2 5.338883E-2 -6.000000E-1 2.854320E-2 1.860975E-2 4.543127E-2 -5.000000E-1 2.335339E-2 1.516409E-2 3.753560E-2 -4.000000E-1 1.826962E-2 1.179133E-2 2.972411E-2 -3.000000E-1 1.335197E-2 8.521819E-3 2.202218E-2 -2.000000E-1 8.635724E-3 5.434811E-3 1.446535E-2 -10.000000E-2 4.165466E-3 2.577328E-3 7.102444E-3 0.0 4.389378E-12 4.303224E-11 4.151612E-11 1.000000E-1 -3.706671E-3 -2.209844E-3 -6.507276E-3 2.000000E-1 -6.851977E-3 -4.010419E-3 -1.214900E-2 3.000000E-1 -9.445526E-3 -5.414558E-3 -1.694282E-2 4.000000E-1 -1.150772E-2 -6.449843E-3 -2.091656E-2 5.000000E-1 -1.307780E-2 -7.166947E-3 -2.411602E-2 6.000000E-1 -1.422233E-2 -7.640473E-3 -2.661536E-2 7.000000E-1 -1.503463E-2 -7.952418E-3 -2.852393E-2 8.000000E-1 -1.561633E-2 -8.169133E-3 -2.997674E-2 9.000000E-1 -1.605244E-2 -8.332683E-3 -3.110678E-2 1.000000E+0 -1.640029E-2 -8.466252E-3 -3.201930E-2 1.100000E+0 -1.669385E-2 -8.582048E-3 -3.278555E-2 1.200000E+0 -1.695236E-2 -8.686586E-3 -3.345026E-2 1.300000E+0 -1.718681E-2 -8.783500E-3 -3.404124E-2 1.400000E+0 -1.740372E-2 -8.874928E-3 -3.457634E-2 1.500000E+0 -1.760720E-2 -8.962199E-3 -3.506755E-2 1.600000E+0 -1.779997E-2 -9.046188E-3 -3.552330E-2 1.700000E+0 -1.798394E-2 -9.127499E-3 -3.594975E-2 1.800000E+0 -1.816048E-2 -9.206570E-3 -3.635161E-2 1.900000E+0 -1.833066E-2 -9.283813E-3 -3.673252E-2 2.000000E+0 -1.849531E-2 -9.360903E-3 -3.709540E-2 2.100000E+0 -1.865524E-2 -9.455142E-3 -3.744261E-2 2.200000E+0 -1.881503E-2 -9.724315E-3 -3.777613E-2 2.300000E+0 -1.903660E-2 -1.150918E-2 -3.809802E-2 2.400000E+0 -1.978959E-2 -3.389542E-2 -3.842916E-2 2.500000E+0 -2.216307E-2 -1.944485E-1 -3.909893E-2 2.600000E+0 -3.410303E-2 -5.159704E-1 -4.147809E-2 2.700000E+0 -1.659237E-1 -9.029765E-1 -4.610349E-2 2.800000E+0 -4.854794E-1 -1.317410E+0 -5.368300E-2 2.900000E+0 -8.744387E-1 -1.746120E+0 -1.410335E-1 3.000000E+0 -1.289188E+0 -2.183415E+0 -4.568332E-1 3.100000E+0 -1.716662E+0 -2.626439E+0 -8.532668E-1 3.200000E+0 -2.151584E+0 -3.073502E+0 -1.274284E+0 3.300000E+0 -2.591398E+0 -3.523572E+0 -1.706498E+0 3.400000E+0 -3.034627E+0 -3.975962E+0 -2.145018E+0 3.500000E+0 -3.480379E+0 -4.430196E+0 -2.587590E+0 3.600000E+0 -3.928070E+0 -4.885929E+0 -3.032954E+0 | [Pulldown] -1.800000E+0 -3.909303E+0 -4.193861E+0 -3.665276E+0 -1.700000E+0 -3.461993E+0 -3.740725E+0 -3.217659E+0 -1.600000E+0 -3.016694E+0 -3.289694E+0 -2.771933E+0 -1.500000E+0 -2.574022E+0 -2.841352E+0 -2.328752E+0 -1.400000E+0 -2.134925E+0 -2.396563E+0 -1.889185E+0 -1.300000E+0 -1.700997E+0 -1.956700E+0 -1.455173E+0 -1.200000E+0 -1.275032E+0 -1.524001E+0 -1.030540E+0 -1.100000E+0 -8.629313E-1 -1.102689E+0 -6.250850E-1 -1.000000E+0 -4.798231E-1 -7.017819E-1 -2.746775E-1 -9.000000E-1 -1.777934E-1 -3.449738E-1 -1.165858E-1 -8.000000E-1 -6.906914E-2 -1.032165E-1 -9.677021E-2 -7.000000E-1 -5.436204E-2 -3.803678E-2 -8.365263E-2 -6.000000E-1 -4.560569E-2 -2.852823E-2 -7.104727E-2 -5.000000E-1 -3.754610E-2 -2.309404E-2 -5.913460E-2 -4.000000E-1 -2.972686E-2 -1.803910E-2 -4.743029E-2 -3.000000E-1 -2.199631E-2 -1.314722E-2 -3.561716E-2 -2.000000E-1 -1.439846E-2 -8.454093E-3 -2.371679E-2 -1.000000E-1 -7.024823E-3 -4.036962E-3 -1.180848E-2 2.220446E-16 -9.539794E-11 -9.774688E-11 -1.033395E-10 1.000000E-1 6.308188E-3 3.515643E-3 1.090381E-2 2.000000E-1 1.167566E-2 6.474937E-3 2.025613E-2 3.000000E-1 1.615900E-2 8.907478E-3 2.815322E-2 4.000000E-1 1.981193E-2 1.084342E-2 3.468301E-2 5.000000E-1 2.268697E-2 1.231658E-2 3.992297E-2 6.000000E-1 2.484206E-2 1.337200E-2 4.394541E-2 7.000000E-1 2.635883E-2 1.407799E-2 4.684662E-2 8.000000E-1 2.736436E-2 1.452839E-2 4.880129E-2 9.000000E-1 2.801671E-2 1.481796E-2 5.006841E-2 1.000000E+0 2.845367E-2 1.501537E-2 5.090282E-2 1.100000E+0 2.876571E-2 1.516071E-2 5.148353E-2 1.200000E+0 2.900439E-2 1.527558E-2 5.191551E-2 1.300000E+0 2.919820E-2 1.537167E-2 5.225713E-2 1.400000E+0 2.936323E-2 1.545559E-2 5.254125E-2 1.500000E+0 2.950895E-2 1.553125E-2 5.278710E-2 1.600000E+0 2.964119E-2 1.560109E-2 5.300642E-2 1.700000E+0 2.976371E-2 1.566667E-2 5.320673E-2 1.800000E+0 2.987900E-2 1.572906E-2 5.339298E-2 1.900000E+0 2.998878E-2 1.578903E-2 5.356859E-2 2.000000E+0 3.009429E-2 1.584754E-2 5.373595E-2 2.100000E+0 3.019641E-2 1.591022E-2 5.389683E-2 2.200000E+0 3.029584E-2 1.598437E-2 5.405254E-2 2.300000E+0 3.039360E-2 1.606728E-2 5.420410E-2 2.400000E+0 3.050028E-2 1.617363E-2 5.435233E-2 2.500000E+0 3.063651E-2 1.638931E-2 5.449794E-2 2.600000E+0 3.085629E-2 1.687046E-2 5.464280E-2 2.700000E+0 3.138583E-2 1.766045E-2 5.483077E-2 2.800000E+0 3.239802E-2 1.869662E-2 5.532377E-2 2.900000E+0 3.383524E-2 1.990556E-2 5.659634E-2 3.000000E+0 3.560494E-2 2.120526E-2 5.868042E-2 3.100000E+0 3.763359E-2 2.246623E-2 6.138255E-2 3.200000E+0 3.984844E-2 2.343330E-2 6.456462E-2 3.300000E+0 4.215750E-2 2.357989E-2 6.812218E-2 3.400000E+0 4.441397E-2 2.156600E-2 7.195994E-2 3.500000E+0 4.633524E-2 1.788115E-2 7.597563E-2 3.600000E+0 4.730054E-2 1.743741E-2 8.003530E-2 | [Ramp] dV/dt_r 5.245E-1/8.245E-10 1.573E-1/7.511E-10 8.555E-1/5.693E-10 dV/dt_f 7.540E-1/1.422E-9 3.838E-1/1.749E-9 9.751E-1/6.468E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.454545E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.858586E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.262626E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.464646E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.666667E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.868687E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.070707E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.272727E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.474747E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.676768E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.878788E-9 1.800000E+0 1.650000E+0 1.949999E+0 8.080808E-9 1.800000E+0 1.650000E+0 1.949997E+0 8.282828E-9 1.799999E+0 1.650000E+0 1.949992E+0 8.484848E-9 1.799998E+0 1.650000E+0 1.950094E+0 8.686869E-9 1.799996E+0 1.649999E+0 1.950215E+0 8.888889E-9 1.799993E+0 1.649999E+0 1.950065E+0 9.090909E-9 1.799996E+0 1.649998E+0 1.949199E+0 9.292929E-9 1.800053E+0 1.649997E+0 1.945899E+0 9.494949E-9 1.800103E+0 1.649996E+0 1.946094E+0 9.696970E-9 1.800152E+0 1.649992E+0 1.970554E+0 9.898990E-9 1.800139E+0 1.649988E+0 1.992984E+0 1.010101E-8 1.800040E+0 1.649992E+0 1.925246E+0 1.030303E-8 1.799961E+0 1.650022E+0 1.686458E+0 1.050505E-8 1.799760E+0 1.650053E+0 1.385722E+0 1.070707E-8 1.798366E+0 1.650092E+0 1.058221E+0 1.090909E-8 1.796436E+0 1.650107E+0 7.620197E-1 1.111111E-8 1.794754E+0 1.650108E+0 5.747769E-1 1.131313E-8 1.796080E+0 1.650088E+0 4.892971E-1 1.151515E-8 1.810606E+0 1.650047E+0 4.481541E-1 1.171717E-8 1.824895E+0 1.650014E+0 4.149174E-1 1.191919E-8 1.833501E+0 1.650004E+0 4.017123E-1 1.212121E-8 1.817054E+0 1.649995E+0 3.887794E-1 1.232323E-8 1.782415E+0 1.650024E+0 3.805397E-1 1.252525E-8 1.737301E+0 1.650064E+0 3.738168E-1 1.272727E-8 1.612996E+0 1.650031E+0 3.685037E-1 1.292929E-8 1.485246E+0 1.649634E+0 3.660141E-1 1.313131E-8 1.354032E+0 1.648890E+0 3.635670E-1 1.333333E-8 1.220514E+0 1.648102E+0 3.616220E-1 1.353535E-8 1.094024E+0 1.647320E+0 3.598166E-1 1.373737E-8 1.003701E+0 1.646648E+0 3.585121E-1 1.393939E-8 9.148071E-1 1.646155E+0 3.580146E-1 1.414141E-8 8.458867E-1 1.645789E+0 3.575110E-1 1.434343E-8 7.876980E-1 1.647538E+0 3.569519E-1 1.454545E-8 7.352198E-1 1.653149E+0 3.563799E-1 1.474747E-8 7.044695E-1 1.659092E+0 3.560236E-1 1.494949E-8 6.744807E-1 1.664489E+0 3.559499E-1 1.515152E-8 6.544486E-1 1.668359E+0 3.558624E-1 1.535354E-8 6.386735E-1 1.670651E+0 3.556733E-1 1.555556E-8 6.247939E-1 1.672739E+0 3.554647E-1 1.575758E-8 6.165088E-1 1.674522E+0 3.553617E-1 1.595960E-8 6.083923E-1 1.670731E+0 3.553715E-1 1.616162E-8 6.027914E-1 1.665662E+0 3.553695E-1 1.636364E-8 5.980268E-1 1.649943E+0 3.552929E-1 1.656566E-8 5.939002E-1 1.617514E+0 3.552052E-1 1.676768E-8 5.912797E-1 1.584134E+0 3.551730E-1 1.696970E-8 5.886962E-1 1.535344E+0 3.551893E-1 1.717172E-8 5.868938E-1 1.483978E+0 3.551975E-1 1.737374E-8 5.852860E-1 1.432937E+0 3.551607E-1 1.757576E-8 5.839339E-1 1.382311E+0 3.551192E-1 1.777778E-8 5.830748E-1 1.332135E+0 3.551078E-1 1.797980E-8 5.822248E-1 1.288572E+0 3.551180E-1 1.818182E-8 5.816024E-1 1.245739E+0 3.551242E-1 1.838384E-8 5.810200E-1 1.207233E+0 3.551104E-1 1.858586E-8 5.805536E-1 1.173246E+0 3.550953E-1 1.878788E-8 5.802725E-1 1.139761E+0 3.550921E-1 1.898990E-8 5.799936E-1 1.113077E+0 3.550959E-1 1.919192E-8 5.797523E-1 1.086786E+0 3.550962E-1 1.939394E-8 5.795153E-1 1.064188E+0 3.550810E-1 1.959596E-8 5.793437E-1 1.044745E+0 3.550654E-1 1.979798E-8 5.792594E-1 1.025596E+0 3.550607E-1 2.000000E-8 5.791755E-1 1.010147E+0 3.550611E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.172444E-1 4.350736E-1 1.340744E+0 2.020202E-10 8.172446E-1 4.350738E-1 1.340744E+0 4.040404E-10 8.172445E-1 4.350737E-1 1.340744E+0 6.060606E-10 8.172443E-1 4.350736E-1 1.340744E+0 8.080808E-10 8.172442E-1 4.350735E-1 1.340744E+0 1.010101E-9 8.172444E-1 4.350735E-1 1.340744E+0 1.212121E-9 8.172446E-1 4.350735E-1 1.340744E+0 1.414141E-9 8.172446E-1 4.350736E-1 1.340744E+0 1.616162E-9 8.172445E-1 4.350737E-1 1.340744E+0 1.818182E-9 8.172444E-1 4.350736E-1 1.340744E+0 2.020202E-9 8.172445E-1 4.350736E-1 1.340744E+0 2.222222E-9 8.172446E-1 4.350736E-1 1.340744E+0 2.424242E-9 8.172446E-1 4.350737E-1 1.340744E+0 2.626263E-9 8.172445E-1 4.350737E-1 1.340744E+0 2.828283E-9 8.172444E-1 4.350736E-1 1.340744E+0 3.030303E-9 8.172445E-1 4.350736E-1 1.340744E+0 3.232323E-9 8.172445E-1 4.350736E-1 1.340744E+0 3.434343E-9 8.172445E-1 4.350736E-1 1.340744E+0 3.636364E-9 8.172445E-1 4.350736E-1 1.340744E+0 3.838384E-9 8.172444E-1 4.350736E-1 1.340744E+0 4.040404E-9 8.172445E-1 4.350736E-1 1.340744E+0 4.242424E-9 8.172445E-1 4.350736E-1 1.340744E+0 4.444444E-9 8.172445E-1 4.350736E-1 1.340744E+0 4.646465E-9 8.172445E-1 4.350736E-1 1.340744E+0 4.848485E-9 8.172444E-1 4.350736E-1 1.340744E+0 5.050505E-9 8.172445E-1 4.350736E-1 1.340744E+0 5.252525E-9 8.172445E-1 4.350736E-1 1.340744E+0 5.454545E-9 8.172445E-1 4.350736E-1 1.340744E+0 5.656566E-9 8.172446E-1 4.350736E-1 1.340744E+0 5.858586E-9 8.172446E-1 4.350737E-1 1.340744E+0 6.060606E-9 8.172444E-1 4.350737E-1 1.340744E+0 6.262626E-9 8.172443E-1 4.350737E-1 1.340744E+0 6.464646E-9 8.172443E-1 4.350737E-1 1.340744E+0 6.666667E-9 8.172444E-1 4.350737E-1 1.340744E+0 6.868687E-9 8.172445E-1 4.350737E-1 1.340744E+0 7.070707E-9 8.172444E-1 4.350736E-1 1.340744E+0 7.272727E-9 8.172444E-1 4.350735E-1 1.340744E+0 7.474747E-9 8.172444E-1 4.350734E-1 1.340744E+0 7.676768E-9 8.172445E-1 4.350734E-1 1.340744E+0 7.878788E-9 8.172447E-1 4.350735E-1 1.340745E+0 8.080808E-9 8.172452E-1 4.350736E-1 1.340746E+0 8.282828E-9 8.172456E-1 4.350737E-1 1.340747E+0 8.484848E-9 8.172462E-1 4.350738E-1 1.340736E+0 8.686869E-9 8.172522E-1 4.350742E-1 1.340503E+0 8.888889E-9 8.172594E-1 4.350749E-1 1.340018E+0 9.090909E-9 8.172756E-1 4.350756E-1 1.339901E+0 9.292929E-9 8.172737E-1 4.350766E-1 1.342851E+0 9.494949E-9 8.170422E-1 4.350776E-1 1.352167E+0 9.696970E-9 8.168036E-1 4.350814E-1 1.257951E+0 9.898990E-9 8.164639E-1 4.350862E-1 9.632335E-1 1.010101E-8 8.162017E-1 4.350819E-1 4.852158E-1 1.030303E-8 8.161630E-1 4.350505E-1 1.705776E-1 1.050505E-8 8.162344E-1 4.350182E-1 1.160343E-2 1.070707E-8 8.190072E-1 4.349344E-1 1.048458E-2 1.090909E-8 8.243999E-1 4.347662E-1 6.738107E-3 1.111111E-8 8.359329E-1 4.345304E-1 3.571676E-3 1.131313E-8 8.498739E-1 4.343885E-1 2.667139E-3 1.151515E-8 7.916671E-1 4.342361E-1 1.957545E-3 1.171717E-8 6.703916E-1 4.341333E-1 1.370823E-3 1.191919E-8 4.935347E-1 4.341561E-1 1.095408E-3 1.212121E-8 3.361790E-1 4.341797E-1 8.255626E-4 1.232323E-8 2.056655E-1 4.342189E-1 6.517202E-4 1.252525E-8 8.435090E-2 4.342632E-1 5.089064E-4 1.272727E-8 4.186567E-2 4.342452E-1 3.941151E-4 1.292929E-8 2.399056E-2 4.342416E-1 3.354528E-4 1.313131E-8 1.082023E-2 4.352084E-1 2.778649E-4 1.333333E-8 7.600234E-3 4.383783E-1 2.329966E-4 1.353535E-8 5.897819E-3 4.420374E-1 1.916635E-4 1.373737E-8 4.380196E-3 4.476199E-1 1.605190E-4 1.393939E-8 3.042443E-3 4.563009E-1 1.457880E-4 1.414141E-8 1.867243E-3 4.649234E-1 1.309985E-4 1.434343E-8 1.625577E-3 4.703139E-1 1.156775E-4 1.454545E-8 1.507731E-3 4.567498E-1 1.002321E-4 1.474747E-8 1.246002E-3 4.192548E-1 8.986582E-5 1.494949E-8 8.697214E-4 3.709318E-1 8.615030E-5 1.515152E-8 5.571983E-4 3.115030E-1 8.203975E-5 1.535354E-8 5.332659E-4 2.474493E-1 7.500913E-5 1.555556E-8 5.416450E-4 1.895036E-1 6.742084E-5 1.575758E-8 4.496053E-4 1.326507E-1 6.295356E-5 1.595960E-8 2.924818E-4 9.570289E-2 6.182698E-5 1.616162E-8 1.717767E-4 6.331764E-2 6.027945E-5 1.636364E-8 1.861362E-4 4.005653E-2 5.609588E-5 1.656566E-8 2.127118E-4 3.111161E-2 5.151897E-5 1.676768E-8 1.741453E-4 2.243664E-2 4.907586E-5 1.696970E-8 1.015323E-4 1.813328E-2 4.850232E-5 1.717172E-8 5.065096E-5 1.456055E-2 4.752751E-5 1.737374E-8 6.760163E-5 1.151432E-2 4.436545E-5 1.757576E-8 8.916705E-5 9.140238E-3 4.096601E-5 1.777778E-8 7.049580E-5 6.842599E-3 3.950055E-5 1.797980E-8 3.512926E-5 5.668425E-3 3.941838E-5 1.818182E-8 1.279050E-5 4.618013E-3 3.895219E-5 1.838384E-8 2.535335E-5 3.765775E-3 3.662750E-5 1.858586E-8 3.947507E-5 3.120417E-3 3.417480E-5 1.878788E-8 2.913588E-5 2.493222E-3 3.321307E-5 1.898990E-8 1.093397E-5 2.112032E-3 3.311577E-5 1.919192E-8 1.499405E-6 1.745038E-3 3.247612E-5 1.939394E-8 1.252690E-5 1.452183E-3 2.947035E-5 1.959596E-8 2.396942E-5 1.222676E-3 2.639305E-5 1.979798E-8 8.676015E-6 9.975842E-4 2.758504E-5 2.000000E-8 -1.302175E-5 8.282496E-4 3.075851E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.783496E-1 9.081594E-1 3.548982E-1 2.020202E-10 5.783494E-1 9.081591E-1 3.548981E-1 4.040404E-10 5.783495E-1 9.081592E-1 3.548982E-1 6.060606E-10 5.783495E-1 9.081593E-1 3.548982E-1 8.080808E-10 5.783496E-1 9.081593E-1 3.548982E-1 1.010101E-9 5.783496E-1 9.081594E-1 3.548982E-1 1.212121E-9 5.783496E-1 9.081594E-1 3.548982E-1 1.414141E-9 5.783496E-1 9.081593E-1 3.548982E-1 1.616162E-9 5.783496E-1 9.081593E-1 3.548982E-1 1.818182E-9 5.783496E-1 9.081593E-1 3.548982E-1 2.020202E-9 5.783496E-1 9.081594E-1 3.548982E-1 2.222222E-9 5.783496E-1 9.081594E-1 3.548982E-1 2.424242E-9 5.783496E-1 9.081593E-1 3.548982E-1 2.626263E-9 5.783496E-1 9.081593E-1 3.548982E-1 2.828283E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.030303E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.232323E-9 5.783496E-1 9.081594E-1 3.548982E-1 3.434343E-9 5.783496E-1 9.081593E-1 3.548982E-1 3.636364E-9 5.783496E-1 9.081593E-1 3.548982E-1 3.838384E-9 5.783496E-1 9.081593E-1 3.548982E-1 4.040404E-9 5.783496E-1 9.081594E-1 3.548982E-1 4.242424E-9 5.783496E-1 9.081594E-1 3.548982E-1 4.444444E-9 5.783496E-1 9.081593E-1 3.548982E-1 4.646465E-9 5.783496E-1 9.081593E-1 3.548982E-1 4.848485E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.050505E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.252525E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.454545E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.656566E-9 5.783496E-1 9.081594E-1 3.548982E-1 5.858586E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.060606E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.262626E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.464646E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.666667E-9 5.783496E-1 9.081594E-1 3.548982E-1 6.868687E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.070707E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.272727E-9 5.783496E-1 9.081594E-1 3.548982E-1 7.474747E-9 5.783496E-1 9.081593E-1 3.548982E-1 7.676768E-9 5.783495E-1 9.081593E-1 3.548982E-1 7.878788E-9 5.783495E-1 9.081593E-1 3.548982E-1 8.080808E-9 5.783495E-1 9.081593E-1 3.548982E-1 8.282828E-9 5.783495E-1 9.081593E-1 3.548982E-1 8.484848E-9 5.783496E-1 9.081593E-1 3.548982E-1 8.686869E-9 5.783496E-1 9.081593E-1 3.548983E-1 8.888889E-9 5.783496E-1 9.081593E-1 3.548981E-1 9.090909E-9 5.783495E-1 9.081593E-1 3.548981E-1 9.292929E-9 5.783494E-1 9.081592E-1 3.548980E-1 9.494949E-9 5.783493E-1 9.081592E-1 3.548980E-1 9.696970E-9 5.783493E-1 9.081592E-1 3.548979E-1 9.898990E-9 5.783492E-1 9.081592E-1 3.548978E-1 1.010101E-8 5.783491E-1 9.081591E-1 3.548933E-1 1.030303E-8 5.783489E-1 9.081590E-1 3.548900E-1 1.050505E-8 5.783487E-1 9.081588E-1 3.549016E-1 1.070707E-8 5.783491E-1 9.081587E-1 3.549150E-1 1.090909E-8 5.783496E-1 9.081586E-1 3.557935E-1 1.111111E-8 5.783476E-1 9.081632E-1 3.560322E-1 1.131313E-8 5.783372E-1 9.081642E-1 3.703348E-1 1.151515E-8 5.783480E-1 9.081625E-1 6.826503E-1 1.171717E-8 5.783732E-1 9.081609E-1 1.336504E+0 1.191919E-8 5.784768E-1 9.081593E-1 1.674972E+0 1.212121E-8 5.786072E-1 9.081579E-1 1.805182E+0 1.232323E-8 5.788525E-1 9.081581E-1 1.896301E+0 1.252525E-8 5.788262E-1 9.081589E-1 1.927990E+0 1.272727E-8 5.752060E-1 9.081604E-1 1.938677E+0 1.292929E-8 5.714307E-1 9.081632E-1 1.942960E+0 1.313131E-8 5.698420E-1 9.081654E-1 1.946673E+0 1.333333E-8 6.517580E-1 9.081711E-1 1.948220E+0 1.353535E-8 8.948950E-1 9.082025E-1 1.948704E+0 1.373737E-8 1.345391E+0 9.082313E-1 1.949164E+0 1.393939E-8 1.614336E+0 9.082670E-1 1.949328E+0 1.414141E-8 1.692314E+0 9.083343E-1 1.949327E+0 1.434343E-8 1.734470E+0 9.084027E-1 1.949337E+0 1.454545E-8 1.751754E+0 9.084424E-1 1.949394E+0 1.474747E-8 1.766082E+0 9.084680E-1 1.949452E+0 1.494949E-8 1.777991E+0 9.085370E-1 1.949468E+0 1.515152E-8 1.784945E+0 9.088772E-1 1.949464E+0 1.535354E-8 1.791693E+0 9.090756E-1 1.949469E+0 1.555556E-8 1.794512E+0 9.092237E-1 1.949503E+0 1.575758E-8 1.796327E+0 9.077498E-1 1.949537E+0 1.595960E-8 1.797722E+0 9.045398E-1 1.949548E+0 1.616162E-8 1.798401E+0 9.008258E-1 1.949551E+0 1.636364E-8 1.799052E+0 8.939554E-1 1.949560E+0 1.656566E-8 1.799233E+0 8.866140E-1 1.949586E+0 1.676768E-8 1.799324E+0 8.798120E-1 1.949613E+0 1.696970E-8 1.799409E+0 8.877837E-1 1.949620E+0 1.717172E-8 1.799488E+0 9.530925E-1 1.949622E+0 1.737374E-8 1.799562E+0 1.080186E+0 1.949630E+0 1.757576E-8 1.799569E+0 1.298066E+0 1.949649E+0 1.777778E-8 1.799568E+0 1.474349E+0 1.949668E+0 1.797980E-8 1.799578E+0 1.556220E+0 1.949674E+0 1.818182E-8 1.799600E+0 1.602820E+0 1.949678E+0 1.838384E-8 1.799621E+0 1.612468E+0 1.949686E+0 1.858586E-8 1.799622E+0 1.616372E+0 1.949700E+0 1.878788E-8 1.799621E+0 1.617736E+0 1.949715E+0 1.898990E-8 1.799629E+0 1.619010E+0 1.949720E+0 1.919192E-8 1.799645E+0 1.621031E+0 1.949723E+0 1.939394E-8 1.799660E+0 1.623267E+0 1.949731E+0 1.959596E-8 1.799661E+0 1.626200E+0 1.949745E+0 1.979798E-8 1.799662E+0 1.630679E+0 1.949758E+0 2.000000E-8 1.799697E+0 1.635174E+0 1.949755E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 0.0 5.656566E-9 0.0 0.0 0.0 5.858586E-9 0.0 0.0 0.0 6.060606E-9 0.0 0.0 0.0 6.262626E-9 0.0 0.0 0.0 6.464646E-9 0.0 0.0 0.0 6.666667E-9 0.0 0.0 0.0 6.868687E-9 0.0 0.0 0.0 7.070707E-9 0.0 0.0 0.0 7.272727E-9 0.0 0.0 0.0 7.474747E-9 0.0 0.0 0.0 7.676768E-9 0.0 0.0 0.0 7.878788E-9 0.0 0.0 0.0 8.080808E-9 0.0 0.0 0.0 8.282828E-9 0.0 0.0 0.0 8.484848E-9 0.0 0.0 0.0 8.686869E-9 0.0 0.0 0.0 8.888889E-9 0.0 0.0 0.0 9.090909E-9 0.0 0.0 0.0 9.292929E-9 0.0 0.0 0.0 9.494949E-9 0.0 0.0 0.0 9.696970E-9 0.0 0.0 0.0 9.898990E-9 0.0 0.0 0.0 1.010101E-8 7.765452E-8 8.312816E-8 -5.928652E-6 1.030303E-8 3.851972E-7 4.123486E-7 -1.810415E-5 1.050505E-8 6.812730E-7 7.389400E-7 -1.703139E-5 1.070707E-8 2.870494E-7 9.072650E-7 -5.488620E-5 1.090909E-8 -3.227495E-7 1.026165E-6 7.978290E-4 1.111111E-8 -1.864279E-6 2.839679E-6 2.626455E-3 1.131313E-8 -1.389210E-5 2.519575E-6 -2.929221E-3 1.151515E-8 -2.284074E-5 2.265170E-6 -3.947348E-2 1.171717E-8 -2.342434E-5 1.844611E-6 -9.036268E-2 1.191919E-8 -4.646213E-5 1.003092E-6 -5.034345E-2 1.212121E-8 -7.717177E-5 1.969156E-7 2.152075E-1 1.232323E-8 1.565196E-5 0.0 5.599565E-1 1.252525E-8 8.075093E-4 0.0 8.382412E-1 1.272727E-8 1.464745E-3 -1.622334E-6 1.112326E+0 1.292929E-8 2.105311E-3 -6.494206E-6 1.243386E+0 1.313131E-8 1.337731E-3 -1.122935E-5 1.278578E+0 1.333333E-8 -7.764394E-3 -1.568259E-5 1.300421E+0 1.353535E-8 -2.464167E-2 -1.810406E-5 1.319902E+0 1.373737E-8 -3.902172E-2 -1.695840E-5 1.323309E+0 1.393939E-8 -5.330318E-2 -1.425911E-5 1.324391E+0 1.414141E-8 -4.534171E-2 -4.526443E-6 1.325541E+0 1.434343E-8 2.015317E-2 5.471804E-6 1.326752E+0 1.454545E-8 1.308177E-1 -3.273799E-5 1.327792E+0 1.474747E-8 2.816758E-1 -9.463839E-5 1.327939E+0 1.494949E-8 4.339424E-1 -1.595853E-4 1.327975E+0 1.515152E-8 5.468024E-1 -1.223845E-4 1.328316E+0 1.535354E-8 6.428140E-1 2.820505E-4 1.328882E+0 1.555556E-8 7.220247E-1 7.469075E-4 1.329382E+0 1.575758E-8 7.516475E-1 1.151183E-3 1.329611E+0 1.595960E-8 7.797768E-1 1.490612E-3 1.329811E+0 1.616162E-8 7.935499E-1 1.778557E-3 1.330123E+0 1.636364E-8 8.025505E-1 1.744090E-3 1.330500E+0 1.656566E-8 8.095475E-1 1.661514E-3 1.330847E+0 1.676768E-8 8.118152E-1 1.433909E-3 1.331088E+0 1.696970E-8 8.139664E-1 -2.779844E-4 1.331320E+0 1.717172E-8 8.148974E-1 -6.007486E-3 1.331590E+0 1.737374E-8 8.155242E-1 -1.502396E-2 1.331879E+0 1.757576E-8 8.159813E-1 -2.604507E-2 1.332151E+0 1.777778E-8 8.161111E-1 -3.745074E-2 1.332375E+0 1.797980E-8 8.162348E-1 -4.249752E-2 1.332595E+0 1.818182E-8 8.163227E-1 -3.619487E-2 1.332827E+0 1.838384E-8 8.164043E-1 -2.971336E-2 1.333062E+0 1.858586E-8 8.164586E-1 -2.554899E-2 1.333287E+0 1.878788E-8 8.164693E-1 -1.367746E-2 1.333485E+0 1.898990E-8 8.164795E-1 3.241864E-3 1.333682E+0 1.919192E-8 8.165082E-1 2.529883E-2 1.333884E+0 1.939394E-8 8.165390E-1 6.976943E-2 1.334086E+0 1.959596E-8 8.165576E-1 1.149175E-1 1.334279E+0 1.979798E-8 8.165599E-1 1.651633E-1 1.334448E+0 2.000000E-8 8.165622E-1 2.177750E-1 1.334617E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=.99 Vinl=.5 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=.99 Vinl=.5 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=.99 Vinl=.5 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i2 | |====================================================================== [End]