|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ38 | TinyLogic(tm) UHS 2-Input NAND Gate (Open Drain Output) | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz38p5_450.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz38p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -1.355754E+0 -1.338058E+0 -1.407527E+0 -4.900000E+0 -1.321322E+0 -1.305231E+0 -1.370264E+0 -4.800000E+0 -1.286992E+0 -1.272452E+0 -1.333181E+0 -4.700000E+0 -1.252762E+0 -1.239721E+0 -1.296277E+0 -4.600000E+0 -1.218632E+0 -1.207036E+0 -1.259549E+0 -4.500000E+0 -1.184600E+0 -1.174398E+0 -1.222994E+0 -4.400000E+0 -1.150663E+0 -1.141805E+0 -1.186610E+0 -4.300000E+0 -1.116820E+0 -1.109257E+0 -1.150395E+0 -4.200000E+0 -1.083071E+0 -1.076753E+0 -1.114346E+0 -4.100000E+0 -1.049412E+0 -1.044293E+0 -1.078461E+0 -4.000000E+0 -1.015844E+0 -1.011877E+0 -1.042736E+0 -3.900000E+0 -9.823634E-1 -9.795028E-1 -1.007171E+0 -3.800000E+0 -9.489698E-1 -9.471716E-1 -9.717609E-1 -3.700000E+0 -9.156616E-1 -9.148824E-1 -9.365047E-1 -3.600000E+0 -8.824375E-1 -8.826351E-1 -9.013994E-1 -3.500000E+0 -8.492961E-1 -8.504296E-1 -8.664426E-1 -3.400000E+0 -8.162362E-1 -8.182656E-1 -8.316319E-1 -3.300000E+0 -7.832567E-1 -7.861434E-1 -7.969648E-1 -3.200000E+0 -7.503566E-1 -7.540629E-1 -7.624389E-1 -3.100000E+0 -7.175350E-1 -7.220247E-1 -7.280521E-1 -3.000000E+0 -6.847911E-1 -6.900291E-1 -6.938022E-1 -2.900000E+0 -6.521244E-1 -6.580768E-1 -6.596871E-1 -2.800000E+0 -6.195345E-1 -6.261690E-1 -6.257049E-1 -2.700000E+0 -5.870216E-1 -5.943068E-1 -5.918540E-1 -2.600000E+0 -5.545857E-1 -5.624919E-1 -5.581330E-1 -2.500000E+0 -5.222277E-1 -5.307264E-1 -5.245409E-1 -2.400000E+0 -4.899488E-1 -4.990130E-1 -4.910770E-1 -2.300000E+0 -4.577510E-1 -4.673552E-1 -4.577415E-1 -2.200000E+0 -4.256369E-1 -4.357570E-1 -4.245349E-1 -2.100000E+0 -3.936105E-1 -4.042240E-1 -3.914590E-1 -2.000000E+0 -3.616772E-1 -3.727632E-1 -3.585170E-1 -1.900000E+0 -3.298444E-1 -3.413833E-1 -3.257138E-1 -1.800000E+0 -2.981221E-1 -3.100961E-1 -2.930570E-1 -1.700000E+0 -2.665247E-1 -2.789170E-1 -2.605585E-1 -1.600000E+0 -2.350723E-1 -2.478669E-1 -2.282360E-1 -1.500000E+0 -2.037944E-1 -2.169752E-1 -1.961176E-1 -1.400000E+0 -1.727355E-1 -1.862840E-1 -1.642485E-1 -1.300000E+0 -1.419679E-1 -1.558567E-1 -1.327089E-1 -1.200000E+0 -1.116126E-1 -1.257967E-1 -1.016471E-1 -1.100000E+0 -8.190360E-2 -9.627754E-2 -7.139819E-2 -1.000000E+0 -5.336196E-2 -6.763921E-2 -4.293118E-2 -9.000000E-1 -2.747234E-2 -4.064810E-2 -2.046795E-2 -8.000000E-1 -9.438574E-3 -1.744921E-2 -1.130978E-2 -7.000000E-1 -3.426337E-3 -3.858069E-3 -5.841286E-3 -6.000000E-1 -9.844730E-4 -6.596916E-4 -1.849926E-3 -5.000000E-1 -1.290217E-4 -9.318937E-5 -2.151707E-4 -4.000000E-1 -8.386294E-6 -9.086339E-6 -8.253669E-6 -3.000000E-1 -3.277229E-7 -6.279282E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257626E-8 -1.566328E-9 -1.000000E-1 -1.994254E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555534E-12 -5.086820E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944533E-12 1.062350E-11 -4.283463E-12 4.000000E-1 -2.505551E-12 1.155009E-11 -3.882672E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635137E-12 1.328182E-11 -3.080647E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679190E-12 8.000000E-1 -7.669421E-13 1.496803E-11 -2.279066E-12 9.000000E-1 -3.339551E-13 1.580514E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.681145E-13 1.830624E-11 -6.750156E-13 1.300000E+0 1.398881E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.281465E-13 1.700000E+0 3.134382E-12 2.246647E-11 1.329603E-12 1.800000E+0 3.566924E-12 2.329692E-11 1.731060E-12 1.900000E+0 4.000356E-12 2.412737E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.532197E-12 2.100000E+0 4.865441E-12 2.579092E-11 2.930989E-12 2.200000E+0 5.297096E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.732304E-12 2.745537E-11 3.733902E-12 2.400000E+0 6.165735E-12 2.828671E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.538592E-12 2.600000E+0 7.030820E-12 2.995471E-11 4.938272E-12 2.700000E+0 7.464251E-12 3.078426E-11 5.337952E-12 2.800000E+0 7.901235E-12 3.162270E-11 5.739409E-12 2.900000E+0 8.334666E-12 3.246292E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.199752E-12 3.415224E-11 6.940226E-12 3.200000E+0 9.640289E-12 3.499956E-11 7.341683E-12 3.300000E+0 1.007372E-11 3.585043E-11 7.741363E-12 3.400000E+0 1.050893E-11 3.671197E-11 8.144596E-12 3.500000E+0 1.094591E-11 3.757350E-11 8.542500E-12 3.600000E+0 1.138467E-11 3.845102E-11 8.947509E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.348966E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.270095E-11 4.112621E-11 1.014655E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.095302E-11 4.200000E+0 1.402967E-11 4.394707E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537970E-11 4.698464E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033130E-11 1.376321E-11 4.900000E+0 1.722356E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456968E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698464E-11 1.657341E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033130E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818634E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.900346E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172840E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.226841E-11 5.856649E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.020784E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195222E-11 2.101785E-11 -1.200000E+0 2.398082E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.458123E-11 6.576073E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582468E-11 7.007372E-11 2.264855E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.495160E-11 2.347633E-11 -1.800000E+0 2.782485E-11 7.763390E-11 2.387779E-11 -1.900000E+0 2.853540E-11 8.049028E-11 2.429346E-11 -2.000000E+0 2.926725E-11 8.352785E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676437E-11 2.511769E-11 -2.200000E+0 3.078426E-11 9.021051E-11 2.552980E-11 -2.300000E+0 3.159783E-11 9.386980E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.635758E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761880E-11 -2.800000E+0 3.602807E-11 1.159037E-10 2.803091E-11 -2.900000E+0 3.700151E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886225E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015988E-11 1.387477E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.055334E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.141309E-11 -3.700000E+0 4.617107E-11 1.752269E-10 3.183942E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.312550E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.400658E-11 -4.300000E+0 5.488943E-11 2.328591E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441283E-10 3.487344E-11 -4.500000E+0 5.819345E-11 2.559091E-10 3.532819E-11 -4.600000E+0 5.994138E-11 2.682299E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810765E-10 3.619505E-11 -4.800000E+0 6.356515E-11 2.944844E-10 3.664269E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.754508E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Open_drain Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pulldown] -5.000000E+0 -2.461743E+1 -2.555208E+1 -2.420643E+1 -4.800000E+0 -2.339312E+1 -2.429459E+1 -2.298887E+1 -4.700000E+0 -2.278112E+1 -2.366604E+1 -2.238022E+1 -4.500000E+0 -2.155748E+1 -2.240936E+1 -2.116319E+1 -4.400000E+0 -2.094585E+1 -2.178124E+1 -2.055483E+1 -4.200000E+0 -1.972301E+1 -2.052551E+1 -1.933845E+1 -4.100000E+0 -1.911181E+1 -1.989792E+1 -1.873044E+1 -3.900000E+0 -1.788992E+1 -1.864332E+1 -1.751482E+1 -3.800000E+0 -1.727924E+1 -1.801634E+1 -1.690724E+1 -3.600000E+0 -1.605851E+1 -1.676312E+1 -1.569256E+1 -3.500000E+0 -1.544848E+1 -1.613692E+1 -1.508550E+1 -3.300000E+0 -1.422919E+1 -1.488541E+1 -1.387200E+1 -3.200000E+0 -1.361998E+1 -1.426015E+1 -1.326561E+1 -3.000000E+0 -1.240254E+1 -1.301082E+1 -1.205363E+1 -2.900000E+0 -1.179438E+1 -1.238680E+1 -1.144811E+1 -2.700000E+0 -1.057939E+1 -1.114032E+1 -1.023816E+1 -2.600000E+0 -9.972660E+0 -1.051797E+1 -9.633830E+0 -2.400000E+0 -8.761066E+0 -9.275400E+0 -8.426740E+0 -2.300000E+0 -8.156375E+0 -8.655379E+0 -7.824136E+0 -2.100000E+0 -6.949801E+0 -7.418508E+0 -6.621346E+0 -2.000000E+0 -6.348247E+0 -6.802011E+0 -6.021465E+0 -1.800000E+0 -5.149827E+0 -5.574166E+0 -4.825882E+0 -1.700000E+0 -4.553707E+0 -4.963578E+0 -4.230909E+0 -1.500000E+0 -3.370781E+0 -3.752142E+0 -3.049828E+0 -1.400000E+0 -2.786245E+0 -3.153405E+0 -2.466225E+0 -1.200000E+0 -1.643686E+0 -1.980613E+0 -1.328996E+0 -1.100000E+0 -1.099082E+0 -1.416422E+0 -7.970124E-1 -9.000000E-1 -2.348195E-1 -4.214202E-1 -1.996967E-1 -8.000000E-1 -1.290891E-1 -1.410991E-1 -1.738844E-1 -6.000000E-1 -9.324350E-2 -6.278955E-2 -1.308745E-1 -5.000000E-1 -7.806127E-2 -5.224524E-2 -1.098883E-1 -3.000000E-1 -4.744944E-2 -3.146806E-2 -6.730433E-2 -2.000000E-1 -3.181917E-2 -2.099664E-2 -4.532026E-2 0.0 -2.690945E-13 -2.312370E-12 -4.068039E-13 2.000000E-1 3.055420E-2 1.990306E-2 4.404043E-2 3.000000E-1 4.468640E-2 2.908768E-2 6.449515E-2 5.000000E-1 7.076403E-2 4.599330E-2 1.023895E-1 6.000000E-1 8.274973E-2 5.374133E-2 1.198761E-1 8.000000E-1 1.047119E-1 6.789243E-2 1.520439E-1 9.000000E-1 1.147253E-1 7.432000E-2 1.667695E-1 1.100000E+0 1.329011E-1 8.593636E-2 1.936050E-1 1.200000E+0 1.410933E-1 9.114599E-2 2.057482E-1 1.400000E+0 1.557439E-1 1.004129E-1 2.275381E-1 1.500000E+0 1.622152E-1 1.044840E-1 2.371866E-1 1.700000E+0 1.734427E-1 1.115203E-1 2.539200E-1 1.800000E+0 1.781767E-1 1.144852E-1 2.609415E-1 2.000000E+0 1.858074E-1 1.192975E-1 2.721164E-1 2.100000E+0 1.887046E-1 1.211527E-1 2.762729E-1 2.300000E+0 1.928882E-1 1.238846E-1 2.821466E-1 2.400000E+0 1.943465E-1 1.248553E-1 2.841548E-1 2.600000E+0 1.964361E-1 1.262630E-1 2.869998E-1 2.700000E+0 1.972009E-1 1.267828E-1 2.880323E-1 2.900000E+0 1.983877E-1 1.275935E-1 2.896251E-1 3.000000E+0 1.988627E-1 1.279194E-1 2.902593E-1 3.200000E+0 1.996591E-1 1.284675E-1 2.913173E-1 3.300000E+0 2.000012E-1 1.287036E-1 2.917696E-1 3.500000E+0 2.006073E-1 1.291229E-1 2.925677E-1 3.600000E+0 2.008806E-1 1.293123E-1 2.929263E-1 3.800000E+0 2.013844E-1 1.296616E-1 2.935863E-1 3.900000E+0 2.016201E-1 1.298249E-1 2.938951E-1 4.100000E+0 2.020694E-1 1.301350E-1 2.944858E-1 4.200000E+0 2.022868E-1 1.302842E-1 2.947737E-1 4.400000E+0 2.027162E-1 1.305762E-1 2.953488E-1 4.500000E+0 2.029320E-1 1.307210E-1 2.956419E-1 4.700000E+0 2.033757E-1 1.310139E-1 2.962555E-1 4.800000E+0 2.036081E-1 1.311645E-1 2.965832E-1 5.000000E+0 2.041072E-1 1.314811E-1 2.973011E-1 5.200000E+0 2.046739E-1 1.318303E-1 2.981368E-1 5.300000E+0 2.049926E-1 1.320227E-1 2.986144E-1 5.500000E+0 2.057261E-1 1.324574E-1 2.997289E-1 5.600000E+0 2.061534E-1 1.327065E-1 3.003849E-1 5.800000E+0 2.071670E-1 1.332900E-1 3.019522E-1 5.900000E+0 2.077714E-1 1.336346E-1 3.028910E-1 6.100000E+0 2.092287E-1 1.344597E-1 3.051597E-1 6.200000E+0 2.101064E-1 1.349545E-1 3.065269E-1 6.400000E+0 2.122308E-1 1.361493E-1 3.098329E-1 6.500000E+0 2.135094E-1 1.368678E-1 3.118192E-1 6.700000E+0 2.165881E-1 1.385985E-1 3.165898E-1 6.800000E+0 2.184270E-1 1.396335E-1 3.194313E-1 7.000000E+0 2.228095E-1 1.421047E-1 3.261811E-1 7.100000E+0 2.253981E-1 1.435675E-1 3.301550E-1 7.300000E+0 2.314895E-1 1.470185E-1 3.394737E-1 7.400000E+0 2.350424E-1 1.490367E-1 3.448906E-1 7.600000E+0 2.432927E-1 1.537367E-1 3.574251E-1 7.700000E+0 2.480437E-1 1.564511E-1 3.646187E-1 7.900000E+0 2.589344E-1 1.626920E-1 3.810515E-1 8.000000E+0 2.651296E-1 1.662526E-1 3.903681E-1 8.200000E+0 2.791593E-1 1.743409E-1 4.113947E-1 8.300000E+0 2.870497E-1 1.789035E-1 4.231813E-1 8.500000E+0 3.047200E-1 1.891528E-1 4.494887E-1 8.600000E+0 3.145545E-1 1.948744E-1 4.640829E-1 8.800000E+0 3.363565E-1 2.075978E-1 4.963299E-1 8.900000E+0 3.483762E-1 2.146336E-1 5.140511E-1 9.100000E+0 3.747793E-1 2.301369E-1 5.528522E-1 9.200000E+0 3.892115E-1 2.386369E-1 5.739941E-1 9.400000E+0 4.206541E-1 2.572127E-1 6.199072E-1 9.500000E+0 4.377090E-1 2.673192E-1 6.447331E-1 9.700000E+0 4.745913E-1 2.892430E-1 6.982511E-1 9.800000E+0 4.944584E-1 3.010886E-1 7.269901E-1 1.000000E+1 5.371377E-1 3.266144E-1 7.885357E-1 | [Ramp] dV/dt_r 2.618E+0/2.391E-10 2.405E+0/2.812E-10 2.737E+0/1.979E-10 dV/dt_f 2.617E+0/3.558E-10 2.404E+0/5.319E-10 2.737E+0/2.367E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 4.999996E+0 4.500011E+0 5.499980E+0 4.040404E-10 4.999913E+0 4.499911E+0 5.499926E+0 6.060606E-10 4.999803E+0 4.499755E+0 5.499937E+0 8.080808E-10 5.000345E+0 4.499652E+0 5.486754E+0 1.010101E-9 4.959675E+0 4.500436E+0 4.739178E+0 1.212121E-9 3.756007E+0 4.491412E+0 2.101874E+0 1.414141E-9 2.237351E+0 4.037917E+0 8.040861E-1 1.616162E-9 1.086182E+0 2.997201E+0 6.186444E-1 1.818182E-9 8.428909E-1 2.147234E+0 5.720014E-1 2.020202E-9 7.639378E-1 1.350998E+0 5.364836E-1 2.222222E-9 7.183816E-1 1.124336E+0 5.231947E-1 2.424242E-9 6.937655E-1 1.020751E+0 5.099057E-1 2.626263E-9 6.703681E-1 9.772160E-1 5.021932E-1 2.828283E-9 6.610793E-1 9.372643E-1 4.978265E-1 3.030303E-9 6.552123E-1 9.193266E-1 4.938970E-1 3.232323E-9 6.500853E-1 9.013889E-1 4.924452E-1 3.434343E-9 6.460344E-1 8.918759E-1 4.909934E-1 3.636364E-9 6.423538E-1 8.866069E-1 4.900832E-1 3.838384E-9 6.417695E-1 8.817794E-1 4.894339E-1 4.040404E-9 6.418333E-1 8.788338E-1 4.888846E-1 4.242424E-9 6.412520E-1 8.758883E-1 4.887357E-1 4.444444E-9 6.399056E-1 8.747585E-1 4.885867E-1 4.646465E-9 6.387873E-1 8.743524E-1 4.884350E-1 4.848485E-9 6.391608E-1 8.738672E-1 4.882823E-1 5.050505E-9 6.397970E-1 8.731314E-1 4.881732E-1 5.252525E-9 6.397353E-1 8.723956E-1 4.881951E-1 5.454545E-9 6.389963E-1 8.723467E-1 4.882170E-1 5.656566E-9 6.384362E-1 8.725089E-1 4.881688E-1 5.858586E-9 6.388374E-1 8.725390E-1 4.881003E-1 6.060606E-9 6.393760E-1 8.722462E-1 4.880642E-1 6.262626E-9 6.393418E-1 8.719534E-1 4.881038E-1 6.464646E-9 6.388531E-1 8.720287E-1 4.881433E-1 6.666667E-9 6.385093E-1 8.721875E-1 4.881118E-1 6.868687E-9 6.388271E-1 8.722417E-1 4.880652E-1 7.070707E-9 6.392174E-1 8.720925E-1 4.880475E-1 7.272727E-9 6.391672E-1 8.719433E-1 4.880836E-1 7.474747E-9 6.388323E-1 8.720085E-1 4.881197E-1 7.676768E-9 6.386123E-1 8.721072E-1 4.880924E-1 7.878788E-9 6.388471E-1 8.721369E-1 4.880561E-1 8.080808E-9 6.391166E-1 8.720586E-1 4.880468E-1 8.282828E-9 6.390601E-1 8.719802E-1 4.880783E-1 8.484848E-9 6.388338E-1 8.720194E-1 4.881097E-1 8.686869E-9 6.386947E-1 8.720695E-1 4.880834E-1 8.888889E-9 6.388606E-1 8.720820E-1 4.880525E-1 9.090909E-9 6.390396E-1 8.720467E-1 4.880483E-1 9.292929E-9 6.389878E-1 8.720114E-1 4.880766E-1 9.494949E-9 6.388406E-1 8.720264E-1 4.881050E-1 9.696970E-9 6.387558E-1 8.720433E-1 4.880790E-1 9.898990E-9 6.388664E-1 8.720492E-1 4.880517E-1 1.010101E-8 6.389785E-1 8.720438E-1 4.880506E-1 1.030303E-8 6.389386E-1 8.720384E-1 4.880757E-1 1.050505E-8 6.388492E-1 8.720326E-1 4.880996E-1 1.070707E-8 6.388031E-1 8.720267E-1 4.880753E-1 1.090909E-8 6.388671E-1 8.720281E-1 4.880509E-1 1.111111E-8 6.389281E-1 8.720357E-1 4.880525E-1 1.131313E-8 6.389053E-1 8.720417E-1 4.880752E-1 1.151515E-8 6.388580E-1 8.720235E-1 4.880945E-1 1.171717E-8 6.388360E-1 8.720053E-1 4.880727E-1 1.191919E-8 6.388647E-1 8.720122E-1 4.880508E-1 1.212121E-8 6.388910E-1 8.720365E-1 4.880544E-1 1.232323E-8 6.388832E-1 8.720541E-1 4.880749E-1 1.252525E-8 6.388666E-1 8.720205E-1 4.880903E-1 1.272727E-8 6.388575E-1 8.719868E-1 4.880696E-1 1.292929E-8 6.388605E-1 8.719985E-1 4.880489E-1 1.313131E-8 6.388639E-1 8.720357E-1 4.880553E-1 1.333333E-8 6.388703E-1 8.720602E-1 4.880764E-1 1.353535E-8 6.388773E-1 8.720206E-1 4.880900E-1 1.373737E-8 6.388739E-1 8.719810E-1 4.880677E-1 1.393939E-8 6.388570E-1 8.719983E-1 4.880454E-1 1.414141E-8 6.388442E-1 8.720411E-1 4.880543E-1 1.434343E-8 6.388623E-1 8.720645E-1 4.880764E-1 1.454545E-8 6.388863E-1 8.720167E-1 4.880888E-1 1.474747E-8 6.388830E-1 8.719689E-1 4.880671E-1 1.494949E-8 6.388504E-1 8.719895E-1 4.880455E-1 1.515152E-8 6.388269E-1 8.720340E-1 4.880559E-1 1.535354E-8 6.388569E-1 8.720538E-1 4.880770E-1 1.555556E-8 6.388954E-1 8.720049E-1 4.880866E-1 1.575758E-8 6.388892E-1 8.719560E-1 4.880655E-1 1.595960E-8 6.388438E-1 8.719838E-1 4.880444E-1 1.616162E-8 6.388129E-1 8.720320E-1 4.880570E-1 1.636364E-8 6.388544E-1 8.720493E-1 4.880780E-1 1.656566E-8 6.389050E-1 8.719994E-1 4.880853E-1 1.676768E-8 6.388934E-1 8.719495E-1 4.880644E-1 1.696970E-8 6.388373E-1 8.719825E-1 4.880435E-1 1.717172E-8 6.388019E-1 8.720313E-1 4.880581E-1 1.737374E-8 6.388540E-1 8.720437E-1 4.880789E-1 1.757576E-8 6.389142E-1 8.719929E-1 4.880841E-1 1.777778E-8 6.388956E-1 8.719421E-1 4.880633E-1 1.797980E-8 6.388313E-1 8.719783E-1 4.880424E-1 1.818182E-8 6.387927E-1 8.720253E-1 4.880587E-1 1.838384E-8 6.388497E-1 8.720332E-1 4.880792E-1 1.858586E-8 6.389124E-1 8.719860E-1 4.880826E-1 1.878788E-8 6.388880E-1 8.719388E-1 4.880630E-1 1.898990E-8 6.388232E-1 8.719804E-1 4.880434E-1 1.919192E-8 6.387879E-1 8.720276E-1 4.880605E-1 1.939394E-8 6.388508E-1 8.720304E-1 4.880795E-1 1.959596E-8 6.389162E-1 8.719821E-1 4.880807E-1 1.979798E-8 6.388641E-1 8.719339E-1 4.880623E-1 2.000000E-8 6.387691E-1 8.720533E-1 4.880439E-1 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.388515E-1 8.719670E-1 4.880663E-1 2.020202E-10 6.388779E-1 8.720138E-1 4.880754E-1 4.040404E-10 6.387172E-1 8.719524E-1 4.879550E-1 6.060606E-10 6.374545E-1 8.700683E-1 4.881369E-1 8.080808E-10 6.544842E-1 8.695147E-1 5.467866E-1 1.010101E-9 1.033081E+0 9.665066E-1 1.472588E+0 1.212121E-9 3.119567E+0 1.757417E+0 4.447301E+0 1.414141E-9 4.607816E+0 3.485672E+0 5.077375E+0 1.616162E-9 4.793249E+0 4.359408E+0 5.185933E+0 1.818182E-9 4.827233E+0 4.426877E+0 5.264497E+0 2.020202E-9 4.855819E+0 4.436272E+0 5.337514E+0 2.222222E-9 4.880732E+0 4.443558E+0 5.397770E+0 2.424242E-9 4.905090E+0 4.450407E+0 5.440358E+0 2.626263E-9 4.924702E+0 4.456226E+0 5.480343E+0 2.828283E-9 4.943914E+0 4.462010E+0 5.493607E+0 3.030303E-9 4.959080E+0 4.467018E+0 5.496555E+0 3.232323E-9 4.970965E+0 4.471714E+0 5.498293E+0 3.434343E-9 4.981974E+0 4.476097E+0 5.499526E+0 3.636364E-9 4.987899E+0 4.479670E+0 5.499089E+0 3.838384E-9 4.993437E+0 4.483201E+0 5.498672E+0 4.040404E-9 4.996392E+0 4.486017E+0 5.498858E+0 4.242424E-9 4.997640E+0 4.488596E+0 5.499270E+0 4.444444E-9 4.998696E+0 4.490891E+0 5.499547E+0 4.646465E-9 4.998928E+0 4.492602E+0 5.499479E+0 4.848485E-9 4.999104E+0 4.494277E+0 5.499417E+0 5.050505E-9 4.999217E+0 4.495432E+0 5.499501E+0 5.252525E-9 4.999296E+0 4.496450E+0 5.499630E+0 5.454545E-9 4.999365E+0 4.497285E+0 5.499717E+0 5.656566E-9 4.999400E+0 4.497818E+0 5.499720E+0 5.858586E-9 4.999434E+0 4.498335E+0 5.499725E+0 6.060606E-9 4.999469E+0 4.498638E+0 5.499763E+0 6.262626E-9 4.999506E+0 4.498898E+0 5.499809E+0 6.464646E-9 4.999538E+0 4.499100E+0 5.499842E+0 6.666667E-9 4.999558E+0 4.499224E+0 5.499853E+0 6.868687E-9 4.999578E+0 4.499345E+0 5.499865E+0 7.070707E-9 4.999608E+0 4.499415E+0 5.499886E+0 7.272727E-9 4.999642E+0 4.499478E+0 5.499909E+0 7.474747E-9 4.999668E+0 4.499527E+0 5.499923E+0 7.676768E-9 4.999677E+0 4.499562E+0 5.499927E+0 7.878788E-9 4.999687E+0 4.499595E+0 5.499931E+0 8.080808E-9 4.999711E+0 4.499620E+0 5.499940E+0 8.282828E-9 4.999739E+0 4.499645E+0 5.499951E+0 8.484848E-9 4.999758E+0 4.499662E+0 5.499958E+0 8.686869E-9 4.999763E+0 4.499672E+0 5.499960E+0 8.888889E-9 4.999767E+0 4.499682E+0 5.499963E+0 9.090909E-9 4.999783E+0 4.499694E+0 5.499968E+0 9.292929E-9 4.999800E+0 4.499707E+0 5.499973E+0 9.494949E-9 4.999813E+0 4.499716E+0 5.499976E+0 9.696970E-9 4.999818E+0 4.499723E+0 5.499977E+0 9.898990E-9 4.999822E+0 4.499730E+0 5.499979E+0 1.010101E-8 4.999839E+0 4.499739E+0 5.499981E+0 1.030303E-8 4.999857E+0 4.499747E+0 5.499984E+0 1.050505E-8 4.999867E+0 4.499754E+0 5.499985E+0 1.070707E-8 4.999867E+0 4.499759E+0 5.499986E+0 1.090909E-8 4.999868E+0 4.499766E+0 5.499987E+0 1.111111E-8 4.999878E+0 4.499778E+0 5.499988E+0 1.131313E-8 4.999890E+0 4.499789E+0 5.499990E+0 1.151515E-8 4.999896E+0 4.499794E+0 5.499991E+0 1.171717E-8 4.999897E+0 4.499796E+0 5.499993E+0 1.191919E-8 4.999899E+0 4.499799E+0 5.499994E+0 1.212121E-8 4.999907E+0 4.499806E+0 5.499994E+0 1.232323E-8 4.999915E+0 4.499814E+0 5.499994E+0 1.252525E-8 4.999919E+0 4.499818E+0 5.499995E+0 1.272727E-8 4.999920E+0 4.499820E+0 5.499995E+0 1.292929E-8 4.999921E+0 4.499824E+0 5.499996E+0 1.313131E-8 4.999927E+0 4.499830E+0 5.499996E+0 1.333333E-8 4.999934E+0 4.499835E+0 5.499996E+0 1.353535E-8 4.999937E+0 4.499839E+0 5.499996E+0 1.373737E-8 4.999937E+0 4.499842E+0 5.499996E+0 1.393939E-8 4.999938E+0 4.499845E+0 5.499996E+0 1.414141E-8 4.999943E+0 4.499850E+0 5.499997E+0 1.434343E-8 4.999949E+0 4.499854E+0 5.499998E+0 1.454545E-8 4.999950E+0 4.499857E+0 5.499998E+0 1.474747E-8 4.999949E+0 4.499860E+0 5.499997E+0 1.494949E-8 4.999951E+0 4.499863E+0 5.499997E+0 1.515152E-8 4.999961E+0 4.499867E+0 5.499998E+0 1.535354E-8 4.999972E+0 4.499871E+0 5.499999E+0 1.555556E-8 4.999972E+0 4.499878E+0 5.499998E+0 1.575758E-8 4.999966E+0 4.499885E+0 5.499997E+0 1.595960E-8 4.999963E+0 4.499889E+0 5.499997E+0 1.616162E-8 4.999971E+0 4.499889E+0 5.499998E+0 1.636364E-8 4.999978E+0 4.499890E+0 5.499999E+0 1.656566E-8 4.999978E+0 4.499893E+0 5.499999E+0 1.676768E-8 4.999974E+0 4.499897E+0 5.499999E+0 1.696970E-8 4.999972E+0 4.499900E+0 5.500000E+0 1.717172E-8 4.999978E+0 4.499902E+0 5.500000E+0 1.737374E-8 4.999984E+0 4.499904E+0 5.500001E+0 1.757576E-8 4.999983E+0 4.499906E+0 5.500000E+0 1.777778E-8 4.999979E+0 4.499909E+0 5.499999E+0 1.797980E-8 4.999979E+0 4.499911E+0 5.499999E+0 1.818182E-8 4.999983E+0 4.499913E+0 5.500000E+0 1.838384E-8 4.999988E+0 4.499915E+0 5.500001E+0 1.858586E-8 4.999987E+0 4.499917E+0 5.500001E+0 1.878788E-8 4.999983E+0 4.499919E+0 5.500000E+0 1.898990E-8 4.999983E+0 4.499921E+0 5.500000E+0 1.919192E-8 4.999987E+0 4.499923E+0 5.500000E+0 1.939394E-8 4.999992E+0 4.499925E+0 5.500001E+0 1.959596E-8 4.999990E+0 4.499926E+0 5.500000E+0 1.979798E-8 4.999987E+0 4.499928E+0 5.500000E+0 2.000000E-8 4.999991E+0 4.499924E+0 5.500001E+0 | |[End data_o | |====================================================================== [End]