| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ38M5 | TinyLogic(tm) UHS Open-Drain NAND gate | SOT23-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz38m5_230.ibs | [File Rev] 1.0 | [Date] Oct 21, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 2.3 to 2.7 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz38 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a SZxx_Input 50m 0.80n 0.27p 2 b SZxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y SZxx_OD_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] SZxx_Input Model_type Input Vinh=1.89 Vinl=0.69 C_comp 1.5p 1.5p 1.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 0.0 7.690197E-25 3.730576E-20 0.0 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665823E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147793E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738388E-11 2.290608E-10 2.891332E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920819E-11 2.504024E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106138E-11 2.718283E-10 4.978240E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880043E-10 5.760903E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 | [POWER Clamp] 0.0 8.891732E-11 2.934248E-10 7.065815E-11 -1.000000E-1 9.190337E-11 2.988614E-10 7.326761E-11 -2.000000E-1 9.489476E-11 3.043175E-10 7.587619E-11 -3.000000E-1 9.788792E-11 3.097940E-10 7.848744E-11 -4.000000E-1 1.008882E-10 3.152980E-10 8.109780E-11 -5.000000E-1 1.038947E-10 3.208314E-10 8.370726E-11 -6.000000E-1 1.069091E-10 3.264011E-10 8.631762E-11 -7.000000E-1 1.099307E-10 3.320126E-10 8.892886E-11 -8.000000E-1 1.129594E-10 3.376774E-10 9.154100E-11 -9.000000E-1 1.160014E-10 3.434000E-10 9.415224E-11 -1.000000E+0 1.190541E-10 3.491936E-10 9.676704E-11 -1.100000E+0 1.221174E-10 3.550671E-10 9.938006E-11 -1.200000E+0 1.251994E-10 3.610365E-10 1.019895E-10 -1.300000E+0 1.282938E-10 3.671143E-10 1.046043E-10 -1.400000E+0 1.314131E-10 3.733147E-10 1.072156E-10 -1.500000E+0 1.345502E-10 3.796581E-10 1.098321E-10 -1.600000E+0 1.377138E-10 3.861613E-10 1.124452E-10 -1.700000E+0 1.409060E-10 3.928413E-10 1.150653E-10 -1.800000E+0 1.441194E-10 3.997229E-10 1.176801E-10 -1.900000E+0 1.473701E-10 4.068248E-10 1.203002E-10 -2.000000E+0 1.506564E-10 4.141718E-10 1.229150E-10 -2.100000E+0 1.539799E-10 4.217888E-10 1.255387E-10 -2.200000E+0 1.573479E-10 4.296972E-10 1.281553E-10 -2.300000E+0 1.607621E-10 4.379288E-10 1.307789E-10 -2.400000E+0 1.642242E-10 4.465104E-10 1.334026E-10 -2.500000E+0 1.677378E-10 4.554685E-10 1.360263E-10 | |[End SZxx_Input | |====================================================================== | [Model] SZxx_OD_Output Model_type Open_drain Polarity Inverting Vref=0 Cref=50p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pulldown] -2.500000E+0 -2.040587E+0 -2.058581E+0 -2.024240E+0 -2.400000E+0 -1.907629E+0 -1.929684E+0 -1.886804E+0 -2.300000E+0 -1.774883E+0 -1.801005E+0 -1.749565E+0 -2.200000E+0 -1.642381E+0 -1.672576E+0 -1.612559E+0 -2.100000E+0 -1.510167E+0 -1.544438E+0 -1.475828E+0 -2.000000E+0 -1.378294E+0 -1.416639E+0 -1.339431E+0 -1.900000E+0 -1.246832E+0 -1.289244E+0 -1.203445E+0 -1.800000E+0 -1.115876E+0 -1.162335E+0 -1.067980E+0 -1.700000E+0 -9.855562E-1 -1.036023E+0 -9.331914E-1 -1.600000E+0 -8.560602E-1 -9.104626E-1 -7.993222E-1 -1.500000E+0 -7.276706E-1 -7.858720E-1 -6.667781E-1 -1.400000E+0 -6.008505E-1 -6.625801E-1 -5.362765E-1 -1.300000E+0 -4.763863E-1 -5.411097E-1 -4.093675E-1 -1.200000E+0 -3.558583E-1 -4.223591E-1 -2.902317E-1 -1.100000E+0 -2.429658E-1 -3.080432E-1 -1.928013E-1 -1.000000E+0 -1.480197E-1 -2.019293E-1 -1.304232E-1 -9.000000E-1 -8.929917E-2 -1.134506E-1 -1.022858E-1 -8.000000E-1 -6.738406E-2 -6.044653E-2 -9.064818E-2 -7.000000E-1 -5.836021E-2 -4.298726E-2 -7.933745E-2 -6.000000E-1 -5.011095E-2 -3.608315E-2 -6.764753E-2 -5.000000E-1 -4.183784E-2 -3.007775E-2 -5.645460E-2 -4.000000E-1 -3.358199E-2 -2.406286E-2 -4.548748E-2 -3.000000E-1 -2.525694E-2 -1.800862E-2 -3.436285E-2 -2.000000E-1 -1.685185E-2 -1.194381E-2 -2.304903E-2 -1.000000E-1 -8.412897E-3 -5.919261E-3 -1.158028E-2 0.0 -2.086708E-11 2.531728E-22 1.636891E-10 1.000000E-1 8.050319E-3 5.574871E-3 1.124262E-2 2.000000E-1 1.544350E-2 1.061577E-2 2.172072E-2 3.000000E-1 2.217542E-2 1.512352E-2 3.142017E-2 4.000000E-1 2.824282E-2 1.909958E-2 4.032768E-2 5.000000E-1 3.364333E-2 2.254628E-2 4.843068E-2 6.000000E-1 3.837558E-2 2.546736E-2 5.571691E-2 7.000000E-1 4.243944E-2 2.786941E-2 6.217338E-2 8.000000E-1 4.583685E-2 2.976578E-2 6.778417E-2 9.000000E-1 4.857478E-2 3.118661E-2 7.252625E-2 1.000000E+0 5.067597E-2 3.219590E-2 7.636778E-2 1.100000E+0 5.220385E-2 3.289452E-2 7.929276E-2 1.200000E+0 5.327756E-2 3.338656E-2 8.137463E-2 1.300000E+0 5.403517E-2 3.374760E-2 8.280395E-2 1.400000E+0 5.458652E-2 3.402399E-2 8.379506E-2 1.500000E+0 5.500349E-2 3.424340E-2 8.450769E-2 1.600000E+0 5.533045E-2 3.442283E-2 8.504217E-2 1.700000E+0 5.559497E-2 3.457321E-2 8.545901E-2 1.800000E+0 5.581471E-2 3.470184E-2 8.579523E-2 1.900000E+0 5.600135E-2 3.481377E-2 8.607425E-2 2.000000E+0 5.616291E-2 3.491259E-2 8.631142E-2 2.100000E+0 5.630502E-2 3.500094E-2 8.651711E-2 2.200000E+0 5.643175E-2 3.508081E-2 8.669860E-2 2.300000E+0 5.654615E-2 3.515369E-2 8.686109E-2 2.400000E+0 5.665047E-2 3.522077E-2 8.700841E-2 2.500000E+0 5.674649E-2 3.528296E-2 8.714342E-2 2.600000E+0 5.683557E-2 3.534101E-2 8.726834E-2 2.700000E+0 5.691882E-2 3.539552E-2 8.738487E-2 2.800000E+0 5.699711E-2 3.544701E-2 8.749438E-2 2.900000E+0 5.707120E-2 3.549590E-2 8.759798E-2 3.000000E+0 5.714173E-2 3.554260E-2 8.769661E-2 3.100000E+0 5.720929E-2 3.558747E-2 8.779112E-2 3.200000E+0 5.727444E-2 3.563089E-2 8.788228E-2 3.300000E+0 5.733776E-2 3.567326E-2 8.797090E-2 3.400000E+0 5.739989E-2 3.571501E-2 8.805782E-2 3.500000E+0 5.746151E-2 3.575664E-2 8.814398E-2 3.600000E+0 5.752342E-2 3.579871E-2 8.823048E-2 3.700000E+0 5.758656E-2 3.584189E-2 8.831856E-2 3.800000E+0 5.765198E-2 3.588691E-2 8.840971E-2 3.900000E+0 5.772092E-2 3.593466E-2 8.850563E-2 4.000000E+0 5.779478E-2 3.598608E-2 8.860829E-2 4.100000E+0 5.787515E-2 3.604227E-2 8.871992E-2 4.200000E+0 5.796379E-2 3.610443E-2 8.884306E-2 4.300000E+0 5.806266E-2 3.617389E-2 8.898050E-2 4.400000E+0 5.817391E-2 3.625208E-2 8.913534E-2 4.500000E+0 5.829985E-2 3.634054E-2 8.931094E-2 4.600000E+0 5.844297E-2 3.644091E-2 8.951094E-2 4.700000E+0 5.860593E-2 3.655494E-2 8.973923E-2 4.800000E+0 5.879151E-2 3.668446E-2 8.999990E-2 4.900000E+0 5.900265E-2 3.683136E-2 9.029729E-2 5.000000E+0 5.924238E-2 3.699762E-2 9.063591E-2 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700001E+0 2.525253E-9 2.500004E+0 2.300000E+0 2.699820E+0 3.030303E-9 2.499940E+0 2.300003E+0 2.240281E+0 3.535354E-9 2.500237E+0 2.299999E+0 7.833050E-1 4.040404E-9 2.046286E+0 2.299910E+0 5.138502E-1 4.545455E-9 1.104402E+0 2.300330E+0 4.771202E-1 5.050505E-9 7.177901E-1 2.289040E+0 4.640947E-1 5.555556E-9 6.433349E-1 1.958676E+0 4.589354E-1 6.060606E-9 6.168812E-1 1.474596E+0 4.567896E-1 6.565657E-9 6.051740E-1 1.144408E+0 4.558787E-1 7.070707E-9 5.995916E-1 9.645386E-1 4.554821E-1 7.575758E-9 5.968912E-1 8.833588E-1 4.553103E-1 8.080808E-9 5.955352E-1 8.460504E-1 4.552326E-1 8.585859E-9 5.948676E-1 8.278694E-1 4.551975E-1 9.090909E-9 5.945253E-1 8.181622E-1 4.551802E-1 9.595960E-9 5.943556E-1 8.130080E-1 4.551714E-1 1.010101E-8 5.942666E-1 8.101088E-1 4.551663E-1 1.060606E-8 5.942215E-1 8.085323E-1 4.551631E-1 1.111111E-8 5.941969E-1 8.076306E-1 4.551608E-1 1.161616E-8 5.941834E-1 8.071331E-1 4.551592E-1 1.212121E-8 5.941754E-1 8.068476E-1 4.551579E-1 1.262626E-8 5.941704E-1 8.066882E-1 4.551569E-1 1.313131E-8 5.941669E-1 8.065963E-1 4.551561E-1 1.363636E-8 5.941643E-1 8.065440E-1 4.551554E-1 1.414141E-8 5.941622E-1 8.065134E-1 4.551549E-1 1.464646E-8 5.941605E-1 8.064953E-1 4.551544E-1 1.515152E-8 5.941591E-1 8.064842E-1 4.551541E-1 1.565657E-8 5.941578E-1 8.064771E-1 4.551538E-1 1.616162E-8 5.941567E-1 8.064724E-1 4.551535E-1 1.666667E-8 5.941557E-1 8.064690E-1 4.551533E-1 1.717172E-8 5.941548E-1 8.064664E-1 4.551532E-1 1.767677E-8 5.941541E-1 8.064643E-1 4.551530E-1 1.818182E-8 5.941534E-1 8.064626E-1 4.551529E-1 1.868687E-8 5.941527E-1 8.064611E-1 4.551528E-1 1.919192E-8 5.941522E-1 8.064597E-1 4.551528E-1 1.969697E-8 5.941517E-1 8.064585E-1 4.551527E-1 2.020202E-8 5.941513E-1 8.064573E-1 4.551527E-1 2.070707E-8 5.941509E-1 8.064563E-1 4.551526E-1 2.121212E-8 5.941505E-1 8.064553E-1 4.551526E-1 2.171717E-8 5.941502E-1 8.064544E-1 4.551526E-1 2.222222E-8 5.941500E-1 8.064536E-1 4.551525E-1 2.272727E-8 5.941497E-1 8.064528E-1 4.551525E-1 2.323232E-8 5.941495E-1 8.064521E-1 4.551525E-1 2.373737E-8 5.941493E-1 8.064514E-1 4.551525E-1 2.424242E-8 5.941491E-1 8.064508E-1 4.551525E-1 2.474747E-8 5.941490E-1 8.064502E-1 4.551525E-1 2.525253E-8 5.941488E-1 8.064496E-1 4.551525E-1 2.575758E-8 5.941487E-1 8.064491E-1 4.551524E-1 2.626263E-8 5.941486E-1 8.064486E-1 4.551524E-1 2.676768E-8 5.941485E-1 8.064482E-1 4.551524E-1 2.727273E-8 5.941484E-1 8.064478E-1 4.551524E-1 2.777778E-8 5.941483E-1 8.064474E-1 4.551524E-1 2.828283E-8 5.941483E-1 8.064470E-1 4.551524E-1 2.878788E-8 5.941482E-1 8.064467E-1 4.551524E-1 2.929293E-8 5.941482E-1 8.064464E-1 4.551524E-1 2.979798E-8 5.941481E-1 8.064461E-1 4.551524E-1 3.030303E-8 5.941480E-1 8.064458E-1 4.551524E-1 3.080808E-8 5.941480E-1 8.064456E-1 4.551524E-1 3.131313E-8 5.941480E-1 8.064453E-1 4.551524E-1 3.181818E-8 5.941479E-1 8.064451E-1 4.551524E-1 3.232323E-8 5.941479E-1 8.064449E-1 4.551524E-1 3.282828E-8 5.941479E-1 8.064447E-1 4.551524E-1 3.333333E-8 5.941479E-1 8.064445E-1 4.551524E-1 3.383838E-8 5.941478E-1 8.064443E-1 4.551524E-1 3.434343E-8 5.941478E-1 8.064442E-1 4.551524E-1 3.484848E-8 5.941478E-1 8.064441E-1 4.551524E-1 3.535354E-8 5.941478E-1 8.064439E-1 4.551524E-1 3.585859E-8 5.941478E-1 8.064438E-1 4.551524E-1 3.636364E-8 5.941478E-1 8.064437E-1 4.551524E-1 3.686869E-8 5.941477E-1 8.064436E-1 4.551524E-1 3.737374E-8 5.941477E-1 8.064435E-1 4.551524E-1 3.787879E-8 5.941477E-1 8.064434E-1 4.551524E-1 3.838384E-8 5.941477E-1 8.064433E-1 4.551524E-1 3.888889E-8 5.941477E-1 8.064432E-1 4.551524E-1 3.939394E-8 5.941477E-1 8.064431E-1 4.551524E-1 3.989899E-8 5.941477E-1 8.064430E-1 4.551524E-1 4.040404E-8 5.941477E-1 8.064430E-1 4.551524E-1 4.090909E-8 5.941477E-1 8.064429E-1 4.551524E-1 4.141414E-8 5.941477E-1 8.064428E-1 4.551524E-1 4.191919E-8 5.941477E-1 8.064428E-1 4.551524E-1 4.242424E-8 5.941477E-1 8.064427E-1 4.551524E-1 4.292929E-8 5.941477E-1 8.064427E-1 4.551524E-1 4.343434E-8 5.941477E-1 8.064426E-1 4.551524E-1 4.393939E-8 5.941477E-1 8.064426E-1 4.551524E-1 4.444444E-8 5.941477E-1 8.064426E-1 4.551524E-1 4.494949E-8 5.941477E-1 8.064425E-1 4.551524E-1 4.545455E-8 5.941477E-1 8.064425E-1 4.551524E-1 4.595960E-8 5.941477E-1 8.064425E-1 4.551524E-1 4.646465E-8 5.941477E-1 8.064424E-1 4.551524E-1 4.696970E-8 5.941477E-1 8.064424E-1 4.551524E-1 4.747475E-8 5.941477E-1 8.064424E-1 4.551524E-1 4.797980E-8 5.941477E-1 8.064423E-1 4.551524E-1 4.848485E-8 5.941477E-1 8.064423E-1 4.551524E-1 4.898990E-8 5.941476E-1 8.064423E-1 4.551524E-1 4.949495E-8 5.941476E-1 8.064423E-1 4.551524E-1 5.000000E-8 5.941476E-1 8.064423E-1 4.551524E-1 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.941476E-1 8.064418E-1 4.551524E-1 5.050505E-10 5.941661E-1 8.064755E-1 4.551628E-1 1.010101E-9 5.941760E-1 8.064942E-1 4.551674E-1 1.515152E-9 5.941901E-1 8.065158E-1 4.551782E-1 2.020202E-9 5.942281E-1 8.065573E-1 4.552116E-1 2.525253E-9 5.942751E-1 8.066232E-1 4.553524E-1 3.030303E-9 5.946664E-1 8.066627E-1 7.288942E-1 3.535354E-9 6.047225E-1 8.072268E-1 2.673449E+0 4.040404E-9 1.969147E+0 8.072286E-1 2.711747E+0 4.545455E-9 2.530382E+0 8.046044E-1 2.698950E+0 5.050505E-9 2.501147E+0 1.746872E+0 2.699631E+0 5.555556E-9 2.499499E+0 2.317595E+0 2.699734E+0 6.060606E-9 2.499774E+0 2.302709E+0 2.699788E+0 6.565657E-9 2.499802E+0 2.299635E+0 2.699832E+0 7.070707E-9 2.499827E+0 2.299855E+0 2.699867E+0 7.575758E-9 2.499850E+0 2.299877E+0 2.699895E+0 8.080808E-9 2.499869E+0 2.299886E+0 2.699916E+0 8.585859E-9 2.499886E+0 2.299895E+0 2.699933E+0 9.090909E-9 2.499900E+0 2.299904E+0 2.699947E+0 9.595960E-9 2.499913E+0 2.299911E+0 2.699957E+0 1.010101E-8 2.499924E+0 2.299918E+0 2.699966E+0 1.060606E-8 2.499933E+0 2.299925E+0 2.699973E+0 1.111111E-8 2.499941E+0 2.299931E+0 2.699978E+0 1.161616E-8 2.499948E+0 2.299936E+0 2.699983E+0 1.212121E-8 2.499955E+0 2.299941E+0 2.699986E+0 1.262626E-8 2.499960E+0 2.299945E+0 2.699989E+0 1.313131E-8 2.499965E+0 2.299950E+0 2.699991E+0 1.363636E-8 2.499969E+0 2.299953E+0 2.699993E+0 1.414141E-8 2.499973E+0 2.299957E+0 2.699994E+0 1.464646E-8 2.499976E+0 2.299960E+0 2.699995E+0 1.515152E-8 2.499979E+0 2.299963E+0 2.699996E+0 1.565657E-8 2.499981E+0 2.299966E+0 2.699997E+0 1.616162E-8 2.499984E+0 2.299968E+0 2.699998E+0 1.666667E-8 2.499986E+0 2.299971E+0 2.699998E+0 1.717172E-8 2.499987E+0 2.299973E+0 2.699998E+0 1.767677E-8 2.499989E+0 2.299975E+0 2.699999E+0 1.818182E-8 2.499990E+0 2.299977E+0 2.699999E+0 1.868687E-8 2.499991E+0 2.299979E+0 2.699999E+0 1.919192E-8 2.499992E+0 2.299980E+0 2.699999E+0 1.969697E-8 2.499993E+0 2.299982E+0 2.699999E+0 2.020202E-8 2.499994E+0 2.299983E+0 2.700000E+0 2.070707E-8 2.499995E+0 2.299984E+0 2.700000E+0 2.121212E-8 2.499995E+0 2.299985E+0 2.700000E+0 2.171717E-8 2.499996E+0 2.299986E+0 2.700000E+0 2.222222E-8 2.499996E+0 2.299987E+0 2.700000E+0 2.272727E-8 2.499997E+0 2.299988E+0 2.700000E+0 2.323232E-8 2.499997E+0 2.299989E+0 2.700000E+0 2.373737E-8 2.499997E+0 2.299990E+0 2.700000E+0 2.424242E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.474747E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.525253E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.575758E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.626263E-8 2.499999E+0 2.299993E+0 2.700000E+0 2.676768E-8 2.499999E+0 2.299994E+0 2.700000E+0 2.727273E-8 2.499999E+0 2.299994E+0 2.700000E+0 2.777778E-8 2.499999E+0 2.299994E+0 2.700000E+0 2.828283E-8 2.499999E+0 2.299995E+0 2.700000E+0 2.878788E-8 2.499999E+0 2.299995E+0 2.700000E+0 2.929293E-8 2.499999E+0 2.299996E+0 2.700000E+0 2.979798E-8 2.499999E+0 2.299996E+0 2.700000E+0 3.030303E-8 2.499999E+0 2.299996E+0 2.700000E+0 3.080808E-8 2.499999E+0 2.299996E+0 2.700000E+0 3.131313E-8 2.500000E+0 2.299997E+0 2.700000E+0 3.181818E-8 2.500000E+0 2.299997E+0 2.700000E+0 3.232323E-8 2.500000E+0 2.299997E+0 2.700000E+0 3.282828E-8 2.500000E+0 2.299997E+0 2.700000E+0 3.333333E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.383838E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.434343E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.484848E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.535354E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.585859E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.636364E-8 2.500000E+0 2.299998E+0 2.700000E+0 3.686869E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.737374E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.787879E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.838384E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.888889E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.939394E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.989899E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.040404E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.090909E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.141414E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.191919E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.242424E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.292929E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.343434E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.393939E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.444444E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.494949E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.595960E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.696970E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.797980E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.898990E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.949495E-8 2.500000E+0 2.300000E+0 2.700000E+0 5.000000E-8 2.500000E+0 2.300000E+0 2.700000E+0 | [Ramp] R_load=50 dV/dt_r 1.144E+0/3.018E-10 8.961E-1/3.452E-10 1.347E+0/2.683E-10 dV/dt_f 1.144E+0/6.450E-10 8.961E-1/1.135E-9 1.347E+0/4.421E-10 | |[End SZxx_OD_Output | |====================================================================== [End]