|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ386 | TinyLogic(tm) UHS 3-Input Exclusive-OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz386_450.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ386 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -5.700844E+0 -5.791872E+0 -5.618815E+0 -4.900000E+0 -5.561596E+0 -5.652389E+0 -5.479483E+0 -4.800000E+0 -5.422369E+0 -5.512933E+0 -5.340170E+0 -4.700000E+0 -5.283167E+0 -5.373505E+0 -5.200876E+0 -4.600000E+0 -5.143989E+0 -5.234106E+0 -5.061602E+0 -4.500000E+0 -5.004838E+0 -5.094737E+0 -4.922349E+0 -4.400000E+0 -4.865714E+0 -4.955400E+0 -4.783118E+0 -4.300000E+0 -4.726619E+0 -4.816098E+0 -4.643911E+0 -4.200000E+0 -4.587556E+0 -4.676831E+0 -4.504730E+0 -4.100000E+0 -4.448525E+0 -4.537603E+0 -4.365575E+0 -4.000000E+0 -4.309529E+0 -4.398416E+0 -4.226448E+0 -3.900000E+0 -4.170570E+0 -4.259271E+0 -4.087352E+0 -3.800000E+0 -4.031651E+0 -4.120172E+0 -3.948288E+0 -3.700000E+0 -3.892774E+0 -3.981122E+0 -3.809259E+0 -3.600000E+0 -3.753943E+0 -3.842125E+0 -3.670267E+0 -3.500000E+0 -3.615161E+0 -3.703184E+0 -3.531315E+0 -3.400000E+0 -3.476431E+0 -3.564303E+0 -3.392406E+0 -3.300000E+0 -3.337757E+0 -3.425487E+0 -3.253545E+0 -3.200000E+0 -3.199146E+0 -3.286741E+0 -3.114734E+0 -3.100000E+0 -3.060601E+0 -3.148072E+0 -2.975979E+0 -3.000000E+0 -2.922129E+0 -3.009486E+0 -2.837286E+0 -2.900000E+0 -2.783738E+0 -2.870990E+0 -2.698661E+0 -2.800000E+0 -2.645434E+0 -2.732594E+0 -2.560114E+0 -2.700000E+0 -2.507228E+0 -2.594308E+0 -2.421657E+0 -2.600000E+0 -2.369131E+0 -2.456143E+0 -2.283309E+0 -2.500000E+0 -2.231155E+0 -2.318113E+0 -2.145094E+0 -2.400000E+0 -2.093317E+0 -2.180235E+0 -2.007052E+0 -2.300000E+0 -1.955636E+0 -2.042526E+0 -1.869231E+0 -2.200000E+0 -1.818137E+0 -1.905012E+0 -1.731698E+0 -2.100000E+0 -1.680850E+0 -1.767719E+0 -1.594518E+0 -2.000000E+0 -1.543814E+0 -1.630682E+0 -1.457746E+0 -1.900000E+0 -1.407080E+0 -1.493946E+0 -1.321416E+0 -1.800000E+0 -1.270711E+0 -1.357566E+0 -1.185547E+0 -1.700000E+0 -1.134792E+0 -1.221613E+0 -1.050164E+0 -1.600000E+0 -9.994341E-1 -1.086186E+0 -9.153151E-1 -1.500000E+0 -8.647833E-1 -9.514139E-1 -7.811071E-1 -1.400000E+0 -7.310467E-1 -8.174859E-1 -6.477354E-1 -1.300000E+0 -5.985380E-1 -6.846790E-1 -5.155557E-1 -1.200000E+0 -4.677922E-1 -5.534364E-1 -3.852492E-1 -1.100000E+0 -3.397775E-1 -4.244878E-1 -2.583019E-1 -1.000000E+0 -2.166403E-1 -2.992321E-1 -1.388568E-1 -9.000000E-1 -1.042892E-1 -1.807360E-1 -4.461971E-2 -8.000000E-1 -2.419430E-2 -7.736763E-2 -1.882517E-2 -7.000000E-1 -4.704275E-3 -1.376216E-2 -1.142889E-2 -6.000000E-1 -1.762484E-3 -1.119578E-3 -3.668082E-3 -5.000000E-1 -2.563691E-4 -1.648574E-4 -4.285987E-4 -4.000000E-1 -1.674503E-5 -1.866297E-5 -1.647497E-5 -3.000000E-1 -6.543807E-7 -1.289222E-6 -2.795677E-7 -2.000000E-1 -1.828083E-8 -6.651741E-8 -3.127894E-9 -1.000000E-1 -3.986131E-10 -2.679538E-9 -3.777001E-11 1.000000E-1 -7.424478E-12 1.424017E-11 -9.734324E-12 2.000000E-1 -5.932366E-12 2.073775E-11 -8.467005E-12 3.000000E-1 -4.537814E-12 2.362899E-11 -7.245204E-12 4.000000E-1 -3.398726E-12 2.609591E-11 -5.992762E-12 5.000000E-1 -1.977307E-12 2.844525E-11 -4.742651E-12 6.000000E-1 -7.813747E-13 3.068258E-11 -3.490541E-12 7.000000E-1 4.696247E-13 3.308865E-11 -2.353673E-12 8.000000E-1 1.836087E-12 3.538326E-11 -8.739676E-13 9.000000E-1 3.202772E-12 3.756374E-11 3.783640E-13 1.000000E+0 4.453771E-12 3.996982E-11 1.515232E-12 1.100000E+0 5.933921E-12 4.226443E-11 2.767120E-12 1.200000E+0 7.072566E-12 4.444402E-11 4.245937E-12 1.300000E+0 8.438140E-12 4.662361E-11 5.496936E-12 1.400000E+0 9.576341E-12 4.903102E-11 6.521006E-12 1.500000E+0 1.094147E-11 5.098279E-11 7.772449E-12 1.600000E+0 1.230838E-11 5.339109E-11 9.252155E-12 1.700000E+0 1.344658E-11 5.557068E-11 1.027622E-11 1.800000E+0 1.503953E-11 5.797765E-11 1.152678E-11 1.900000E+0 1.617728E-11 6.015724E-11 1.277822E-11 2.000000E+0 1.754419E-11 6.256421E-11 1.403055E-11 2.100000E+0 1.868195E-11 6.474469E-11 1.528289E-11 2.200000E+0 2.004797E-11 6.715254E-11 1.653344E-11 2.300000E+0 2.095924E-11 6.933124E-11 1.778488E-11 2.400000E+0 2.232437E-11 7.196558E-11 1.949107E-11 2.500000E+0 2.368950E-11 7.460081E-11 2.028688E-11 2.600000E+0 2.505729E-11 7.723515E-11 2.199396E-11 2.700000E+0 2.642242E-11 7.850613E-11 2.324541E-11 2.800000E+0 2.733369E-11 8.159522E-11 2.404210E-11 2.900000E+0 2.869882E-11 8.332007E-11 2.574740E-11 3.000000E+0 3.006395E-11 8.549966E-11 2.654499E-11 3.100000E+0 3.188561E-11 8.813577E-11 2.825118E-11 3.200000E+0 3.279599E-11 9.031359E-11 2.904699E-11 3.300000E+0 3.416201E-11 9.249496E-11 2.984546E-11 3.400000E+0 3.507239E-11 9.467277E-11 3.154987E-11 3.500000E+0 3.644019E-11 9.821661E-11 3.280221E-11 3.600000E+0 3.826095E-11 9.948848E-11 3.405454E-11 3.700000E+0 3.917222E-11 1.021228E-10 3.530509E-11 3.800000E+0 4.099121E-11 1.038459E-10 3.655920E-11 3.900000E+0 4.190249E-11 1.073915E-10 3.780976E-11 4.000000E+0 4.372325E-11 1.095711E-10 3.906031E-11 4.100000E+0 4.463452E-11 1.117507E-10 4.031264E-11 4.200000E+0 4.645529E-11 1.148415E-10 4.156142E-11 4.300000E+0 4.554757E-11 1.174759E-10 4.281375E-11 4.400000E+0 4.918555E-11 1.191990E-10 4.406608E-11 4.500000E+0 5.009682E-11 1.222898E-10 4.531842E-11 4.600000E+0 5.100809E-11 1.249242E-10 4.656897E-11 4.700000E+0 5.191936E-11 1.266472E-10 4.691003E-11 4.800000E+0 5.464962E-11 1.311024E-10 4.998135E-11 4.900000E+0 5.556090E-11 1.328272E-10 5.032241E-11 5.000000E+0 5.737989E-11 1.363728E-10 5.157474E-11 | [POWER Clamp] 0.0 5.737989E-11 1.222898E-10 5.783285E-11 -10.000000E-2 5.738344E-11 1.249242E-10 5.908518E-11 -2.000000E-1 5.920420E-11 1.266526E-10 6.033751E-11 -3.000000E-1 6.102497E-11 1.311024E-10 6.249756E-11 -4.000000E-1 6.284574E-11 1.328290E-10 6.284040E-11 -5.000000E-1 6.466650E-11 1.363728E-10 6.409096E-11 -6.000000E-1 6.557778E-11 1.399184E-10 6.534151E-11 -7.000000E-1 6.648549E-11 1.434587E-10 6.659384E-11 -8.000000E-1 6.739854E-11 1.470061E-10 6.784617E-11 -9.000000E-1 6.921931E-11 1.505499E-10 6.818901E-11 -1.000000E+0 7.013058E-11 1.540920E-10 6.943779E-11 -1.100000E+0 7.286084E-11 1.594566E-10 6.978063E-11 -1.200000E+0 7.468161E-11 1.630004E-10 7.285195E-11 -1.300000E+0 7.559110E-11 1.674538E-10 7.319301E-11 -1.400000E+0 7.831959E-11 1.719071E-10 7.444001E-11 -1.500000E+0 7.832314E-11 1.754510E-10 7.569412E-11 -1.600000E+0 8.196290E-11 1.826328E-10 7.694823E-11 -1.700000E+0 8.287417E-11 1.870897E-10 7.819878E-11 -1.800000E+0 8.469494E-11 1.933585E-10 8.035883E-11 -1.900000E+0 8.651215E-11 2.005403E-10 8.069989E-11 -2.000000E+0 8.742520E-11 2.077239E-10 8.195400E-11 -2.100000E+0 9.015724E-11 2.139980E-10 8.229861E-11 -2.200000E+0 9.197623E-11 2.220893E-10 8.263612E-11 -2.300000E+0 9.470472E-11 2.283616E-10 8.479972E-11 -2.400000E+0 9.652371E-11 2.382702E-10 8.695622E-11 -2.500000E+0 9.743676E-11 2.481823E-10 8.730083E-11 -2.600000E+0 1.010783E-10 2.562754E-10 8.764189E-11 -2.700000E+0 1.038068E-10 2.661875E-10 8.980550E-11 -2.800000E+0 1.056258E-10 2.760960E-10 9.196200E-11 -2.900000E+0 1.065353E-10 2.887330E-10 9.230306E-11 -3.000000E+0 1.110863E-10 2.995546E-10 9.264767E-11 -3.100000E+0 1.129053E-10 3.112822E-10 9.298873E-11 -3.200000E+0 1.138219E-10 3.248323E-10 9.879031E-11 -3.300000E+0 1.192753E-10 3.392918E-10 1.009468E-10 -3.400000E+0 1.210943E-10 3.528419E-10 1.012914E-10 -3.500000E+0 1.210979E-10 3.672980E-10 1.016325E-10 -3.600000E+0 1.247359E-10 3.835766E-10 1.037996E-10 -3.700000E+0 1.301999E-10 3.998551E-10 1.041407E-10 -3.800000E+0 1.338344E-10 4.188516E-10 1.044747E-10 -3.900000E+0 1.356534E-10 4.369527E-10 1.048228E-10 -4.000000E+0 1.392949E-10 4.559598E-10 1.087983E-10 -4.100000E+0 1.429329E-10 4.767823E-10 1.091465E-10 -4.200000E+0 1.465780E-10 4.966989E-10 1.094911E-10 -4.300000E+0 1.483934E-10 5.202499E-10 1.098215E-10 -4.400000E+0 1.520349E-10 5.428985E-10 1.119886E-10 -4.500000E+0 1.556729E-10 5.664495E-10 1.123297E-10 -4.600000E+0 1.629489E-10 5.909100E-10 1.126743E-10 -4.700000E+0 1.647750E-10 6.171931E-10 1.130154E-10 -4.800000E+0 1.702284E-10 6.452916E-10 1.188134E-10 -4.900000E+0 1.738700E-10 6.733901E-10 1.227960E-10 -5.000000E+0 1.756890E-10 7.051337E-10 1.231371E-10 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 1.335340E-1 3.966838E-2 2.177580E-1 -4.800000E+0 1.352661E-1 5.699399E-2 2.133188E-1 -4.700000E+0 1.345299E-1 6.852906E-2 2.111190E-1 -4.500000E+0 1.323574E-1 7.902762E-2 2.071131E-1 -4.400000E+0 1.311688E-1 7.978431E-2 2.054383E-1 -4.200000E+0 1.289229E-1 7.946321E-2 2.032060E-1 -4.100000E+0 1.279869E-1 7.891333E-2 2.029734E-1 -3.900000E+0 1.269270E-1 7.749810E-2 2.061313E-1 -3.800000E+0 1.271372E-1 7.674077E-2 2.114529E-1 -3.600000E+0 1.313726E-1 7.539528E-2 2.491508E-1 -3.500000E+0 1.387359E-1 7.496726E-2 3.205928E-1 -3.300000E+0 2.317500E-1 7.557213E-2 4.645546E-1 -3.200000E+0 3.106883E-1 7.801308E-2 4.719065E-1 -3.000000E+0 3.311958E-1 1.391249E-1 4.692669E-1 -2.900000E+0 3.310263E-1 2.061976E-1 4.630838E-1 -2.700000E+0 3.222784E-1 2.240047E-1 4.447002E-1 -2.600000E+0 3.151801E-1 2.239851E-1 4.332535E-1 -2.400000E+0 2.973864E-1 2.169218E-1 4.069978E-1 -2.300000E+0 2.871147E-1 2.111587E-1 3.924905E-1 -2.100000E+0 2.645171E-1 1.967422E-1 3.612536E-1 -2.000000E+0 2.523830E-1 1.884469E-1 3.446742E-1 -1.800000E+0 2.267585E-1 1.702495E-1 3.097683E-1 -1.700000E+0 2.133436E-1 1.604790E-1 2.916555E-1 -1.500000E+0 1.859639E-1 1.399484E-1 2.551113E-1 -1.400000E+0 1.722705E-1 1.295251E-1 2.367421E-1 -1.200000E+0 1.449832E-1 1.088438E-1 1.998127E-1 -1.100000E+0 1.313954E-1 9.860686E-2 1.812707E-1 -9.000000E-1 1.044024E-1 7.836427E-2 1.443399E-1 -8.000000E-1 9.111728E-2 6.838967E-2 1.268728E-1 -6.000000E-1 6.659176E-2 4.909150E-2 9.507870E-2 -5.000000E-1 5.527328E-2 4.029741E-2 7.925008E-2 -3.000000E-1 3.289139E-2 2.380967E-2 4.755066E-2 -2.000000E-1 2.182484E-2 1.574742E-2 3.168878E-2 0.0 1.450111E-10 1.791229E-10 1.556646E-10 2.000000E-1 -2.096346E-2 -1.497073E-2 -3.069085E-2 3.000000E-1 -3.098190E-2 -2.208790E-2 -4.534058E-2 5.000000E-1 -5.009383E-2 -3.558388E-2 -7.326606E-2 6.000000E-1 -5.918800E-2 -4.196196E-2 -8.654878E-2 8.000000E-1 -7.645459E-2 -5.397662E-2 -1.117715E-1 9.000000E-1 -8.462781E-2 -5.961260E-2 -1.237185E-1 1.100000E+0 -1.000563E-1 -7.014068E-2 -1.463010E-1 1.200000E+0 -1.073126E-1 -7.503249E-2 -1.569436E-1 1.400000E+0 -1.209123E-1 -8.407162E-2 -1.769491E-1 1.500000E+0 -1.272571E-1 -8.821933E-2 -1.863193E-1 1.700000E+0 -1.390409E-1 -9.577368E-2 -2.038132E-1 1.800000E+0 -1.444823E-1 -9.918240E-2 -2.119448E-1 2.000000E+0 -1.544719E-1 -1.052723E-1 -2.269987E-1 2.100000E+0 -1.590244E-1 -1.079600E-1 -2.339304E-1 2.300000E+0 -1.672612E-1 -1.126470E-1 -2.466312E-1 2.400000E+0 -1.709549E-1 -1.146632E-1 -2.524138E-1 2.600000E+0 -1.775284E-1 -1.181037E-1 -2.628874E-1 2.700000E+0 -1.804290E-1 -1.195620E-1 -2.676013E-1 2.900000E+0 -1.855309E-1 -1.220566E-1 -2.760589E-1 3.000000E+0 -1.877697E-1 -1.231349E-1 -2.798403E-1 3.200000E+0 -1.917303E-1 -1.250467E-1 -2.866169E-1 3.300000E+0 -1.934957E-1 -1.259093E-1 -2.896577E-1 3.500000E+0 -1.966925E-1 -1.274999E-1 -2.951529E-1 3.600000E+0 -1.981549E-1 -1.282422E-1 -2.976459E-1 3.800000E+0 -2.008658E-1 -1.296446E-1 -3.022045E-1 3.900000E+0 -2.021313E-1 -1.303114E-1 -3.042972E-1 4.100000E+0 -2.045136E-1 -1.315876E-1 -3.081660E-1 4.200000E+0 -2.056397E-1 -1.322005E-1 -3.099607E-1 4.400000E+0 -2.077799E-1 -1.333821E-1 -3.133092E-1 4.500000E+0 -2.087997E-1 -1.339529E-1 -3.148762E-1 4.700000E+0 -2.107501E-1 -1.350586E-1 -3.178228E-1 4.800000E+0 -2.116846E-1 -1.355952E-1 -3.192119E-1 5.000000E+0 -2.134804E-1 -1.367074E-1 -3.218416E-1 5.200000E+0 -2.151879E-1 -1.461038E-1 -3.242959E-1 5.300000E+0 -2.160117E-1 -2.359748E-1 -3.254645E-1 5.500000E+0 -2.176782E-1 -1.152701E+0 -3.276972E-1 5.600000E+0 -2.190202E-1 -1.781582E+0 -3.287657E-1 5.800000E+0 -2.367167E-1 -3.124709E+0 -3.308167E-1 5.900000E+0 -4.091041E-1 -3.817097E+0 -3.318059E-1 6.100000E+0 -1.480944E+0 -5.223255E+0 -3.348285E-1 6.200000E+0 -2.122190E+0 -5.933453E+0 -3.389753E-1 6.400000E+0 -3.458951E+0 -7.363208E+0 -3.697360E-1 6.500000E+0 -4.141287E+0 -8.081616E+0 -6.657674E-1 6.700000E+0 -5.520912E+0 -9.523626E+0 -1.863633E+0 6.800000E+0 -6.215806E+0 -1.024672E+1 -2.524038E+0 7.000000E+0 -7.612404E+0 -1.169621E+1 -3.879295E+0 7.100000E+0 -8.313299E+0 -1.242234E+1 -4.566157E+0 7.300000E+0 -9.718946E+0 -1.387685E+1 -5.950137E+0 7.400000E+0 -1.042334E+1 -1.460509E+1 -6.645673E+0 7.600000E+0 -1.183459E+1 -1.606321E+1 -8.041565E+0 7.700000E+0 -1.254126E+1 -1.679300E+1 -8.741364E+0 7.900000E+0 -1.395633E+1 -1.825384E+1 -1.014374E+1 8.000000E+0 -1.466460E+1 -1.898482E+1 -1.084606E+1 8.200000E+0 -1.608242E+1 -2.044777E+1 -1.225251E+1 8.300000E+0 -1.679188E+1 -2.117970E+1 -1.295650E+1 8.500000E+0 -1.821178E+1 -2.264434E+1 -1.436574E+1 8.600000E+0 -1.892216E+1 -2.337703E+1 -1.507091E+1 8.800000E+0 -2.034369E+1 -2.484306E+1 -1.648219E+1 8.900000E+0 -2.105479E+1 -2.557638E+1 -1.718824E+1 9.100000E+0 -2.247763E+1 -2.704357E+1 -1.860105E+1 9.200000E+0 -2.318933E+1 -2.777742E+1 -1.930778E+1 9.400000E+0 -2.461324E+1 -2.924559E+1 -2.072182E+1 9.500000E+0 -2.532543E+1 -2.997989E+1 -2.142909E+1 9.700000E+0 -2.675024E+1 -3.144890E+1 -2.284410E+1 9.800000E+0 -2.746285E+1 -3.218359E+1 -2.355182E+1 1.000000E+1 -2.888842E+1 -3.365333E+1 -2.496764E+1 | [Pulldown] -5.000000E+0 -2.864594E+1 -2.982624E+1 -2.814618E+1 -4.800000E+0 -2.722136E+1 -2.835848E+1 -2.673052E+1 -4.700000E+0 -2.650926E+1 -2.762483E+1 -2.602284E+1 -4.500000E+0 -2.508547E+1 -2.615802E+1 -2.460780E+1 -4.400000E+0 -2.437380E+1 -2.542488E+1 -2.390046E+1 -4.200000E+0 -2.295093E+1 -2.395918E+1 -2.248617E+1 -4.100000E+0 -2.223975E+1 -2.322664E+1 -2.177923E+1 -3.900000E+0 -2.081799E+1 -2.176226E+1 -2.036583E+1 -3.800000E+0 -2.010743E+1 -2.103045E+1 -1.965938E+1 -3.600000E+0 -1.868701E+1 -1.956767E+1 -1.824707E+1 -3.500000E+0 -1.797719E+1 -1.883675E+1 -1.754123E+1 -3.300000E+0 -1.655846E+1 -1.737597E+1 -1.613028E+1 -3.200000E+0 -1.584958E+1 -1.664617E+1 -1.542522E+1 -3.000000E+0 -1.443299E+1 -1.518792E+1 -1.401602E+1 -2.900000E+0 -1.372534E+1 -1.445955E+1 -1.331196E+1 -2.700000E+0 -1.231158E+1 -1.300463E+1 -1.190512E+1 -2.600000E+0 -1.160559E+1 -1.227820E+1 -1.120244E+1 -2.400000E+0 -1.019576E+1 -1.082783E+1 -9.798885E+0 -2.300000E+0 -9.492134E+0 -1.010411E+1 -9.098195E+0 -2.100000E+0 -8.088117E+0 -8.660372E+0 -7.699598E+0 -2.000000E+0 -7.388113E+0 -7.940756E+0 -7.002041E+0 -1.800000E+0 -5.993519E+0 -6.507511E+0 -5.611728E+0 -1.700000E+0 -5.299787E+0 -5.794764E+0 -4.919811E+0 -1.500000E+0 -3.923060E+0 -4.380584E+0 -3.546125E+0 -1.400000E+0 -3.242669E+0 -3.681599E+0 -2.867212E+0 -1.200000E+0 -1.912316E+0 -2.312258E+0 -1.543278E+0 -1.100000E+0 -1.277654E+0 -1.653328E+0 -9.224061E-1 -9.000000E-1 -2.641801E-1 -4.900224E-1 -2.038722E-1 -8.000000E-1 -1.320918E-1 -1.597552E-1 -1.739448E-1 -6.000000E-1 -9.347883E-2 -6.292316E-2 -1.313984E-1 -5.000000E-1 -7.828986E-2 -5.234821E-2 -1.103380E-1 -3.000000E-1 -4.759470E-2 -3.153243E-2 -6.759514E-2 -2.000000E-1 -3.191848E-2 -2.104011E-2 -4.552108E-2 0.0 -2.550097E-10 -2.591520E-10 -2.805000E-10 2.000000E-1 3.064424E-2 1.994137E-2 4.422737E-2 3.000000E-1 4.481223E-2 2.914124E-2 6.475677E-2 5.000000E-1 7.094576E-2 4.607075E-2 1.027681E-1 6.000000E-1 8.295254E-2 5.382783E-2 1.202989E-1 8.000000E-1 1.049453E-1 6.799212E-2 1.525307E-1 9.000000E-1 1.149689E-1 7.442416E-2 1.672776E-1 1.100000E+0 1.331568E-1 8.604591E-2 1.941375E-1 1.200000E+0 1.413514E-1 9.125667E-2 2.062847E-1 1.400000E+0 1.560000E-1 1.005232E-1 2.280680E-1 1.500000E+0 1.624673E-1 1.045930E-1 2.377060E-1 1.700000E+0 1.736805E-1 1.116243E-1 2.544029E-1 1.800000E+0 1.784040E-1 1.145856E-1 2.613980E-1 2.000000E+0 1.860083E-1 1.193888E-1 2.725068E-1 2.100000E+0 1.888911E-1 1.212390E-1 2.766285E-1 2.300000E+0 1.930498E-1 1.239620E-1 2.824446E-1 2.400000E+0 1.944990E-1 1.249292E-1 2.844328E-1 2.600000E+0 1.965767E-1 1.263324E-1 2.872519E-1 2.700000E+0 1.973378E-1 1.268508E-1 2.882765E-1 2.900000E+0 1.985198E-1 1.276597E-1 2.898592E-1 3.000000E+0 1.989934E-1 1.279850E-1 2.904901E-1 3.200000E+0 1.997878E-1 1.285324E-1 2.915437E-1 3.300000E+0 2.001292E-1 1.287683E-1 2.919946E-1 3.500000E+0 2.007345E-1 1.291873E-1 2.927907E-1 3.600000E+0 2.010075E-1 1.293766E-1 2.931487E-1 3.800000E+0 2.015110E-1 1.297259E-1 2.938078E-1 3.900000E+0 2.017466E-1 1.298891E-1 2.941163E-1 4.100000E+0 2.021959E-1 1.301993E-1 2.947071E-1 4.200000E+0 2.024134E-1 1.303486E-1 2.949952E-1 4.400000E+0 2.028432E-1 1.306407E-1 2.955711E-1 4.500000E+0 2.030593E-1 1.307856E-1 2.958649E-1 4.700000E+0 2.035038E-1 1.310788E-1 2.964803E-1 4.800000E+0 2.037367E-1 1.312297E-1 2.968092E-1 5.000000E+0 2.042372E-1 1.316072E-1 2.975303E-1 5.200000E+0 2.048058E-1 1.337948E-1 2.983705E-1 5.300000E+0 2.051257E-1 1.355826E-1 2.988511E-1 5.500000E+0 2.058630E-1 1.395335E-1 2.999729E-1 5.600000E+0 2.063175E-1 1.416124E-1 3.006335E-1 5.800000E+0 2.096404E-1 1.459191E-1 3.022124E-1 5.900000E+0 2.125071E-1 1.481435E-1 3.031584E-1 6.100000E+0 2.189026E-1 1.527447E-1 3.054451E-1 6.200000E+0 2.223227E-1 1.551305E-1 3.068332E-1 6.400000E+0 2.295784E-1 1.601036E-1 3.132007E-1 6.500000E+0 2.334301E-1 1.627060E-1 3.186382E-1 6.700000E+0 2.416490E-1 1.681861E-1 3.307670E-1 6.800000E+0 2.460503E-1 1.710834E-1 3.373287E-1 7.000000E+0 2.555342E-1 1.772461E-1 3.514854E-1 7.100000E+0 2.606594E-1 1.805343E-1 3.591309E-1 7.300000E+0 2.717913E-1 1.875845E-1 3.757132E-1 7.400000E+0 2.778462E-1 1.913714E-1 3.847198E-1 7.600000E+0 2.910598E-1 1.995311E-1 4.043481E-1 7.700000E+0 2.982701E-1 2.039288E-1 4.150462E-1 7.900000E+0 3.140293E-1 2.134194E-1 4.384045E-1 8.000000E+0 3.226312E-1 2.185340E-1 4.511433E-1 8.200000E+0 3.414112E-1 2.295473E-1 4.789359E-1 8.300000E+0 3.516415E-1 2.354583E-1 4.940672E-1 8.500000E+0 3.739093E-1 2.480943E-1 5.269900E-1 8.600000E+0 3.859955E-1 2.548028E-1 5.448555E-1 8.800000E+0 4.121877E-1 2.688492E-1 5.835735E-1 8.900000E+0 4.263358E-1 2.760016E-1 6.044943E-1 9.100000E+0 4.568294E-1 2.881676E-1 6.496219E-1 9.200000E+0 4.732047E-1 2.889988E-1 6.738895E-1 9.400000E+0 5.082591E-1 2.861022E-1 7.259733E-1 9.500000E+0 5.269372E-1 2.891674E-1 7.538410E-1 9.700000E+0 5.664764E-1 3.042893E-1 8.133418E-1 9.800000E+0 5.871571E-1 3.146464E-1 8.450140E-1 1.000000E+1 6.279713E-1 3.387101E-1 9.122792E-1 | [Ramp] dV/dt_r 2.496E+0/4.439E-10 2.079E+0/9.491E-10 2.912E+0/2.538E-10 dV/dt_f 2.628E+0/7.389E-10 2.174E+0/1.234E-9 3.014E+0/5.244E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-10 4.999995E+0 4.499979E+0 5.499999E+0 3.030303E-10 5.000003E+0 4.499989E+0 5.500001E+0 4.545455E-10 5.000013E+0 4.500019E+0 5.500019E+0 6.060606E-10 5.000021E+0 4.500058E+0 5.500064E+0 7.575758E-10 5.000094E+0 4.500096E+0 5.500144E+0 9.090909E-10 5.000181E+0 4.500158E+0 5.500196E+0 1.060606E-9 5.000275E+0 4.500245E+0 5.500225E+0 1.212121E-9 5.000371E+0 4.500363E+0 5.500240E+0 1.363636E-9 5.000467E+0 4.500581E+0 5.500294E+0 1.515152E-9 5.000618E+0 4.500845E+0 5.500497E+0 1.666667E-9 5.000827E+0 4.501124E+0 5.500757E+0 1.818182E-9 5.001096E+0 4.501402E+0 5.500998E+0 1.969697E-9 5.001420E+0 4.501681E+0 5.501013E+0 2.121212E-9 5.001283E+0 4.501949E+0 5.500218E+0 2.272727E-9 4.999880E+0 4.501998E+0 5.496972E+0 2.424242E-9 4.996840E+0 4.501548E+0 5.492493E+0 2.575758E-9 4.991743E+0 4.499703E+0 5.494330E+0 2.727273E-9 4.989987E+0 4.497534E+0 5.500880E+0 2.878788E-9 4.999333E+0 4.494220E+0 5.438615E+0 3.030303E-9 5.011387E+0 4.490516E+0 5.296589E+0 3.181818E-9 4.995638E+0 4.489248E+0 5.092910E+0 3.333333E-9 4.916880E+0 4.495191E+0 4.842922E+0 3.484848E-9 4.816416E+0 4.503724E+0 4.430388E+0 3.636364E-9 4.695533E+0 4.511341E+0 3.794775E+0 3.787879E-9 4.542616E+0 4.512053E+0 2.841461E+0 3.939394E-9 4.338553E+0 4.490175E+0 1.847729E+0 4.090909E-9 4.005484E+0 4.454771E+0 1.208105E+0 4.242424E-9 3.555919E+0 4.403766E+0 8.786988E-1 4.393939E-9 3.020320E+0 4.332457E+0 7.339219E-1 4.545455E-9 2.392272E+0 4.247898E+0 6.553587E-1 4.696970E-9 1.829805E+0 4.148590E+0 6.004881E-1 4.848485E-9 1.388872E+0 4.033232E+0 5.664806E-1 5.000000E-9 1.123202E+0 3.900738E+0 5.517849E-1 5.151515E-9 1.011459E+0 3.717837E+0 5.417857E-1 5.303030E-9 9.250320E-1 3.470430E+0 5.341451E-1 5.454545E-9 8.516650E-1 3.182135E+0 5.277330E-1 5.606061E-9 7.821871E-1 2.873787E+0 5.215311E-1 5.757576E-9 7.571295E-1 2.533513E+0 5.153293E-1 5.909091E-9 7.385248E-1 2.211567E+0 5.095961E-1 6.060606E-9 7.231836E-1 1.917256E+0 5.049264E-1 6.212121E-9 7.090082E-1 1.661092E+0 5.016540E-1 6.363636E-9 6.952340E-1 1.489864E+0 4.992473E-1 6.515152E-9 6.863589E-1 1.341820E+0 4.973339E-1 6.666667E-9 6.796139E-1 1.227916E+0 4.956794E-1 6.818182E-9 6.737239E-1 1.151421E+0 4.941564E-1 6.969697E-9 6.686615E-1 1.098957E+0 4.926333E-1 7.121212E-9 6.639937E-1 1.059271E+0 4.911103E-1 7.272727E-9 6.601785E-1 1.030202E+0 4.900821E-1 7.424242E-9 6.572940E-1 1.009173E+0 4.895938E-1 7.575758E-9 6.550070E-1 9.881448E-1 4.891249E-1 7.727273E-9 6.527199E-1 9.671164E-1 4.886560E-1 7.878788E-9 6.504328E-1 9.500825E-1 4.881871E-1 8.030303E-9 6.481458E-1 9.380494E-1 4.877182E-1 8.181818E-9 6.458587E-1 9.312714E-1 4.872494E-1 8.333333E-9 6.445191E-1 9.247547E-1 4.870899E-1 8.484848E-9 6.435816E-1 9.191500E-1 4.869771E-1 8.636364E-9 6.428586E-1 9.142338E-1 4.868678E-1 8.787879E-9 6.421357E-1 9.093176E-1 4.867585E-1 8.939394E-9 6.414127E-1 9.044013E-1 4.866492E-1 9.090909E-9 6.406897E-1 8.999379E-1 4.865398E-1 9.242424E-9 6.400599E-1 8.962873E-1 4.864541E-1 9.393939E-9 6.396696E-1 8.939501E-1 4.864291E-1 9.545455E-9 6.394239E-1 8.916129E-1 4.864058E-1 9.696970E-9 6.391842E-1 8.892758E-1 4.863827E-1 9.848485E-9 6.389445E-1 8.869386E-1 4.863596E-1 10.000000E-9 6.387048E-1 8.846015E-1 4.863364E-1 1.015152E-8 6.384651E-1 8.826636E-1 4.863133E-1 1.030303E-8 6.382984E-1 8.813822E-1 4.862988E-1 1.045455E-8 6.381836E-1 8.804097E-1 4.862884E-1 1.060606E-8 6.380998E-1 8.794372E-1 4.862782E-1 1.075758E-8 6.380161E-1 8.784647E-1 4.862679E-1 1.090909E-8 6.379323E-1 8.774922E-1 4.862577E-1 1.106061E-8 6.378486E-1 8.765838E-1 4.862475E-1 1.121212E-8 6.377678E-1 8.758026E-1 4.862381E-1 1.136364E-8 6.377216E-1 8.753779E-1 4.862382E-1 1.151515E-8 6.376884E-1 8.749532E-1 4.862385E-1 1.166667E-8 6.376592E-1 8.745285E-1 4.862388E-1 1.181818E-8 6.376300E-1 8.741038E-1 4.862392E-1 1.196970E-8 6.376008E-1 8.736791E-1 4.862395E-1 1.212121E-8 6.375716E-1 8.733126E-1 4.862398E-1 1.227273E-8 6.375473E-1 8.730450E-1 4.862385E-1 1.242424E-8 6.375290E-1 8.728688E-1 4.862355E-1 1.257576E-8 6.375146E-1 8.726925E-1 4.862324E-1 1.272727E-8 6.375001E-1 8.725163E-1 4.862293E-1 1.287879E-8 6.374857E-1 8.723401E-1 4.862262E-1 1.303030E-8 6.374712E-1 8.721689E-1 4.862231E-1 1.318182E-8 6.374568E-1 8.720177E-1 4.862200E-1 1.333333E-8 6.374482E-1 8.719197E-1 4.862210E-1 1.348485E-8 6.374420E-1 8.718289E-1 4.862226E-1 1.363636E-8 6.374371E-1 8.717382E-1 4.862243E-1 1.378788E-8 6.374323E-1 8.716474E-1 4.862260E-1 1.393939E-8 6.374274E-1 8.715567E-1 4.862276E-1 1.409091E-8 6.374225E-1 8.714754E-1 4.862293E-1 1.424242E-8 6.374175E-1 8.714112E-1 4.862298E-1 1.439394E-8 6.374119E-1 8.713743E-1 4.862273E-1 1.454545E-8 6.374060E-1 8.713375E-1 4.862247E-1 1.469697E-8 6.374001E-1 8.713007E-1 4.862221E-1 1.484848E-8 6.373941E-1 8.712638E-1 4.862195E-1 1.500000E-8 6.373882E-1 8.712270E-1 4.862169E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.126121E+0 3.430349E+0 4.823071E+0 1.515152E-10 4.126124E+0 3.430341E+0 4.823081E+0 3.030303E-10 4.126145E+0 3.430377E+0 4.823092E+0 4.545455E-10 4.126156E+0 3.430413E+0 4.823096E+0 6.060606E-10 4.126149E+0 3.430423E+0 4.823099E+0 7.575758E-10 4.126160E+0 3.430427E+0 4.823088E+0 9.090909E-10 4.126117E+0 3.430419E+0 4.823015E+0 1.060606E-9 4.125981E+0 3.430317E+0 4.822898E+0 1.212121E-9 4.125814E+0 3.430107E+0 4.822780E+0 1.363636E-9 4.125647E+0 3.429878E+0 4.822647E+0 1.515152E-9 4.125265E+0 3.429618E+0 4.822463E+0 1.666667E-9 4.124599E+0 3.428952E+0 4.822174E+0 1.818182E-9 4.123933E+0 3.428116E+0 4.821639E+0 1.969697E-9 4.123011E+0 3.427280E+0 4.820564E+0 2.121212E-9 4.121318E+0 3.425765E+0 4.819132E+0 2.272727E-9 4.119405E+0 3.423148E+0 4.817336E+0 2.424242E-9 4.117341E+0 3.420233E+0 4.815643E+0 2.575758E-9 4.115167E+0 3.417679E+0 4.823450E+0 2.727273E-9 4.117802E+0 3.415490E+0 4.822896E+0 2.878788E-9 4.130289E+0 3.414777E+0 4.685817E+0 3.030303E-9 4.129443E+0 3.417809E+0 4.412605E+0 3.181818E-9 4.066616E+0 3.425142E+0 3.851937E+0 3.333333E-9 3.947201E+0 3.435880E+0 2.887132E+0 3.484848E-9 3.704732E+0 3.439963E+0 1.805238E+0 3.636364E-9 3.312900E+0 3.415820E+0 9.027772E-1 3.787879E-9 2.638900E+0 3.363215E+0 4.837256E-1 3.939394E-9 1.964901E+0 3.295772E+0 2.822508E-1 4.090909E-9 1.294907E+0 3.177989E+0 1.741837E-1 4.242424E-9 7.712139E-1 2.970454E+0 1.051440E-1 4.393939E-9 4.894409E-1 2.660727E+0 4.068570E-2 4.545455E-9 3.185856E-1 2.340452E+0 1.693460E-2 4.696970E-9 2.076596E-1 1.936584E+0 8.950667E-3 4.848485E-9 1.430977E-1 1.495142E+0 3.876897E-3 5.000000E-9 8.891454E-2 1.077963E+0 3.124147E-3 5.151515E-9 6.382513E-2 7.676462E-1 3.084801E-3 5.303030E-9 3.873573E-2 5.595811E-1 2.859132E-3 5.454545E-9 1.599593E-2 4.130221E-1 2.635009E-3 5.606061E-9 7.334825E-3 3.168504E-1 2.324442E-3 5.757576E-9 5.483304E-3 2.408711E-1 1.960208E-3 5.909091E-9 4.583591E-3 1.807802E-1 1.635913E-3 6.060606E-9 3.774113E-3 1.356164E-1 1.323145E-3 6.212121E-9 3.327053E-3 1.036384E-1 1.109132E-3 6.363636E-9 2.870379E-3 7.777236E-2 9.243475E-4 6.515152E-9 2.430836E-3 5.190633E-2 7.413512E-4 6.666667E-9 2.024280E-3 3.122695E-2 6.085507E-4 6.818182E-9 1.732547E-3 2.018502E-2 5.191500E-4 6.969697E-9 1.461358E-3 1.449471E-2 4.297493E-4 7.121212E-9 1.198695E-3 1.060806E-2 3.512607E-4 7.272727E-9 1.024804E-3 6.721402E-3 3.032326E-4 7.424242E-9 8.903551E-4 4.384138E-3 2.552045E-4 7.575758E-9 7.559058E-4 4.073429E-3 2.093302E-4 7.727273E-9 6.451512E-4 3.762720E-3 1.812898E-4 7.878788E-9 5.607007E-4 3.395098E-3 1.562361E-4 8.030303E-9 4.762502E-4 2.841744E-3 1.315985E-4 8.181818E-9 4.020269E-4 2.266708E-3 1.134956E-4 8.333333E-9 3.572761E-4 1.742905E-3 9.954084E-5 8.484848E-9 3.153561E-4 1.585291E-3 8.558612E-5 8.636364E-9 2.747855E-4 1.572677E-3 7.379405E-5 8.787879E-9 2.425499E-4 1.560062E-3 6.578479E-5 8.939394E-9 2.132556E-4 1.402335E-3 5.777552E-5 9.090909E-9 1.839613E-4 1.117607E-3 5.016020E-5 9.242424E-9 1.631209E-4 8.328795E-4 4.548197E-5 9.393939E-9 1.485570E-4 6.317327E-4 4.097446E-5 9.545455E-9 1.339931E-4 6.649485E-4 3.654477E-5 9.696970E-9 1.204054E-4 7.057949E-4 3.301607E-5 9.848485E-9 1.092284E-4 7.211400E-4 2.989205E-5 10.000000E-9 9.808942E-5 6.078657E-4 2.676803E-5 1.015152E-8 8.777877E-5 4.562492E-4 2.425283E-5 1.030303E-8 8.113957E-5 3.062436E-4 2.244166E-5 1.045455E-8 7.547145E-5 2.762046E-4 2.063048E-5 1.060606E-8 6.982030E-5 3.191122E-4 1.889885E-5 1.075758E-8 6.477718E-5 3.620197E-4 1.757347E-5 1.090909E-8 6.006167E-5 3.624876E-4 1.624808E-5 1.106061E-8 5.534616E-5 2.780565E-4 1.496336E-5 1.121212E-8 5.138488E-5 1.936253E-4 1.406560E-5 1.136364E-8 4.868655E-5 1.297023E-4 1.328236E-5 1.151515E-8 4.598822E-5 1.466146E-4 1.249885E-5 1.166667E-8 4.340902E-5 1.801104E-4 1.170768E-5 1.181818E-8 4.124447E-5 2.095229E-4 1.090988E-5 1.196970E-8 3.915411E-5 1.868419E-4 1.011207E-5 1.212121E-8 3.708756E-5 1.381591E-4 9.350941E-6 1.227273E-8 3.526891E-5 8.947623E-5 8.692170E-6 1.242424E-8 3.356040E-5 7.189731E-5 8.033399E-6 1.257576E-8 3.185188E-5 9.500138E-5 7.394068E-6 1.272727E-8 3.038972E-5 1.181054E-4 6.915696E-6 1.287879E-8 2.920105E-5 1.300836E-4 6.464281E-6 1.303030E-8 2.801237E-5 1.057535E-4 6.021097E-6 1.318182E-8 2.688455E-5 7.718446E-5 5.707145E-6 1.333333E-8 2.593211E-5 5.258038E-5 5.475230E-6 1.348485E-8 2.499652E-5 5.631557E-5 5.243316E-6 1.363636E-8 2.404620E-5 7.127223E-5 5.034292E-6 1.378788E-8 2.300483E-5 8.622888E-5 4.865306E-6 1.393939E-8 2.193134E-5 8.400094E-5 4.696319E-6 1.409091E-8 2.085785E-5 6.673333E-5 4.524465E-6 1.424242E-8 2.000534E-5 4.946572E-5 4.331224E-6 1.439394E-8 1.931691E-5 3.909297E-5 4.136741E-6 1.454545E-8 1.862848E-5 4.805354E-5 3.946096E-6 1.469697E-8 1.800311E-5 5.764358E-5 3.799904E-6 1.484848E-8 1.753352E-5 6.221252E-5 3.673677E-6 1.500000E-8 1.706638E-5 4.145694E-5 3.547449E-6 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.372858E-1 8.707317E-1 4.862157E-1 1.515152E-10 6.372950E-1 8.707572E-1 4.862174E-1 3.030303E-10 6.372569E-1 8.706819E-1 4.861904E-1 4.545455E-10 6.372165E-1 8.705945E-1 4.861712E-1 6.060606E-10 6.372102E-1 8.705537E-1 4.861825E-1 7.575758E-10 6.372730E-1 8.706014E-1 4.862357E-1 9.090909E-10 6.374043E-1 8.707592E-1 4.863119E-1 1.060606E-9 6.375582E-1 8.709565E-1 4.863881E-1 1.212121E-9 6.377121E-1 8.711539E-1 4.864642E-1 1.363636E-9 6.379006E-1 8.714736E-1 4.865387E-1 1.515152E-9 6.381366E-1 8.719621E-1 4.866132E-1 1.666667E-9 6.383726E-1 8.724507E-1 4.866877E-1 1.818182E-9 6.386185E-1 8.729433E-1 4.867445E-1 1.969697E-9 6.390408E-1 8.734931E-1 4.870496E-1 2.121212E-9 6.397614E-1 8.742502E-1 4.876395E-1 2.272727E-9 6.408379E-1 8.753400E-1 4.881701E-1 2.424242E-9 6.434766E-1 8.767376E-1 5.001445E-1 2.575758E-9 6.582737E-1 8.784699E-1 5.766969E-1 2.727273E-9 7.435025E-1 8.810096E-1 1.054459E+0 2.878788E-9 9.856636E-1 8.937609E-1 2.861340E+0 3.030303E-9 1.794886E+0 9.380567E-1 4.897944E+0 3.181818E-9 3.213079E+0 1.067260E+0 5.352986E+0 3.333333E-9 4.379701E+0 1.378693E+0 5.416217E+0 3.484848E-9 4.824144E+0 1.877005E+0 5.441217E+0 3.636364E-9 4.908873E+0 2.542564E+0 5.457943E+0 3.787879E-9 4.935143E+0 3.212522E+0 5.470644E+0 3.939394E-9 4.950605E+0 3.784838E+0 5.479493E+0 4.090909E-9 4.962290E+0 4.177458E+0 5.487143E+0 4.242424E-9 4.971973E+0 4.356855E+0 5.491787E+0 4.393939E-9 4.978603E+0 4.418203E+0 5.494286E+0 4.545455E-9 4.984292E+0 4.440421E+0 5.496785E+0 4.696970E-9 4.988653E+0 4.453585E+0 5.498667E+0 4.848485E-9 4.991328E+0 4.461770E+0 5.499053E+0 5.000000E-9 4.993984E+0 4.467682E+0 5.499286E+0 5.151515E-9 4.996207E+0 4.473116E+0 5.499475E+0 5.303030E-9 4.997187E+0 4.477397E+0 5.499663E+0 5.454545E-9 4.997975E+0 4.480808E+0 5.499798E+0 5.606061E-9 4.998747E+0 4.483712E+0 5.499835E+0 5.757576E-9 4.999067E+0 4.486593E+0 5.499870E+0 5.909091E-9 4.999272E+0 4.489403E+0 5.499903E+0 6.060606E-9 4.999476E+0 4.491031E+0 5.499918E+0 6.212121E-9 4.999612E+0 4.492586E+0 5.499932E+0 6.363636E-9 4.999687E+0 4.494140E+0 5.499947E+0 6.515152E-9 4.999762E+0 4.495177E+0 5.499953E+0 6.666667E-9 4.999820E+0 4.495990E+0 5.499956E+0 6.818182E-9 4.999842E+0 4.496803E+0 5.499959E+0 6.969697E-9 4.999860E+0 4.497439E+0 5.499962E+0 7.121212E-9 4.999878E+0 4.497838E+0 5.499967E+0 7.272727E-9 4.999894E+0 4.498229E+0 5.499972E+0 7.424242E-9 4.999910E+0 4.498592E+0 5.499976E+0 7.575758E-9 4.999926E+0 4.498807E+0 5.499976E+0 7.727273E-9 4.999933E+0 4.499013E+0 5.499977E+0 7.878788E-9 4.999934E+0 4.499218E+0 5.499977E+0 8.030303E-9 4.999936E+0 4.499336E+0 5.499980E+0 8.181818E-9 4.999939E+0 4.499432E+0 5.499983E+0 8.333333E-9 4.999946E+0 4.499527E+0 5.499986E+0 8.484848E-9 4.999953E+0 4.499603E+0 5.499987E+0 8.636364E-9 4.999959E+0 4.499659E+0 5.499987E+0 8.787879E-9 4.999959E+0 4.499714E+0 5.499987E+0 8.939394E-9 4.999958E+0 4.499763E+0 5.499988E+0 9.090909E-9 4.999958E+0 4.499789E+0 5.499990E+0 9.242424E-9 4.999961E+0 4.499813E+0 5.499992E+0 9.393939E-9 4.999965E+0 4.499838E+0 5.499994E+0 9.545455E-9 4.999970E+0 4.499855E+0 5.499993E+0 9.696970E-9 4.999972E+0 4.499871E+0 5.499992E+0 9.848485E-9 4.999972E+0 4.499887E+0 5.499991E+0 10.000000E-9 4.999972E+0 4.499899E+0 5.499991E+0 1.015152E-8 4.999972E+0 4.499907E+0 5.499993E+0 1.030303E-8 4.999975E+0 4.499915E+0 5.499995E+0 1.045455E-8 4.999978E+0 4.499922E+0 5.499996E+0 1.060606E-8 4.999982E+0 4.499927E+0 5.499996E+0 1.075758E-8 4.999981E+0 4.499932E+0 5.499995E+0 1.090909E-8 4.999979E+0 4.499937E+0 5.499994E+0 1.106061E-8 4.999978E+0 4.499940E+0 5.499996E+0 1.121212E-8 4.999979E+0 4.499944E+0 5.499998E+0 1.136364E-8 4.999982E+0 4.499947E+0 5.500000E+0 1.151515E-8 4.999986E+0 4.499950E+0 5.499999E+0 1.166667E-8 4.999987E+0 4.499952E+0 5.499997E+0 1.181818E-8 4.999986E+0 4.499954E+0 5.499995E+0 1.196970E-8 4.999984E+0 4.499957E+0 5.499995E+0 1.212121E-8 4.999983E+0 4.499959E+0 5.499997E+0 1.227273E-8 4.999985E+0 4.499961E+0 5.499999E+0 1.242424E-8 4.999987E+0 4.499963E+0 5.500001E+0 1.257576E-8 4.999990E+0 4.499964E+0 5.499999E+0 1.272727E-8 4.999990E+0 4.499965E+0 5.499997E+0 1.287879E-8 4.999988E+0 4.499965E+0 5.499995E+0 1.303030E-8 4.999987E+0 4.499968E+0 5.499997E+0 1.318182E-8 4.999987E+0 4.499970E+0 5.499999E+0 1.333333E-8 4.999990E+0 4.499973E+0 5.500001E+0 1.348485E-8 4.999992E+0 4.499974E+0 5.500001E+0 1.363636E-8 4.999994E+0 4.499973E+0 5.499999E+0 1.378788E-8 4.999993E+0 4.499973E+0 5.499997E+0 1.393939E-8 4.999992E+0 4.499973E+0 5.499996E+0 1.409091E-8 4.999990E+0 4.499975E+0 5.499998E+0 1.424242E-8 4.999991E+0 4.499977E+0 5.500000E+0 1.439394E-8 4.999993E+0 4.499979E+0 5.500002E+0 1.454545E-8 4.999995E+0 4.499979E+0 5.500000E+0 1.469697E-8 4.999995E+0 4.499978E+0 5.499998E+0 1.484848E-8 4.999993E+0 4.499977E+0 5.499996E+0 1.500000E-8 4.999991E+0 4.499983E+0 5.500001E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 1.951294E-5 4.192009E-5 8.023933E-6 3.030303E-10 -4.753160E-6 1.309408E-5 -1.152872E-5 4.545455E-10 -3.344573E-5 -2.610771E-5 -3.241662E-5 6.060606E-10 -5.745698E-5 -5.354942E-5 -5.537485E-5 7.575758E-10 -8.003060E-5 -8.063313E-5 -6.706567E-5 9.090909E-10 -9.994953E-5 -1.231452E-4 -6.905347E-5 1.060606E-9 -1.165103E-4 -1.646563E-4 -7.104127E-5 1.212121E-9 -1.330711E-4 -2.061674E-4 -7.726363E-5 1.363636E-9 -1.819980E-4 -2.647533E-4 -1.321835E-4 1.515152E-9 -2.756210E-4 -3.469187E-4 -1.871033E-4 1.666667E-9 -3.692441E-4 -4.290841E-4 -2.420232E-4 1.818182E-9 -4.701580E-4 -5.250672E-4 -3.699740E-4 1.969697E-9 -5.666109E-4 -7.123260E-4 -3.757467E-4 2.121212E-9 -4.659706E-4 -8.192879E-4 -2.372963E-4 2.272727E-9 -4.972257E-5 -7.885393E-4 -3.148383E-3 2.424242E-9 -2.368608E-3 -5.055100E-4 -1.736424E-2 2.575758E-9 -1.353973E-2 -2.449658E-4 -2.992741E-2 2.727273E-9 -2.922575E-2 -7.450293E-4 6.664485E-2 2.878788E-9 -3.023083E-2 -4.668980E-3 4.978976E-1 3.030303E-9 5.811240E-2 -1.530205E-2 1.971422E+0 3.181818E-9 3.073956E-1 -2.801430E-2 3.762899E+0 3.333333E-9 1.002111E+0 -3.341991E-2 4.378820E+0 3.484848E-9 1.959876E+0 -3.067752E-2 4.561833E+0 3.636364E-9 2.859951E+0 5.073702E-3 4.652196E+0 3.787879E-9 3.435679E+0 8.440828E-2 4.708396E+0 3.939394E-9 3.706802E+0 2.497586E-1 4.742177E+0 4.090909E-9 3.841397E+0 5.417560E-1 4.770320E+0 4.242424E-9 3.923806E+0 8.925211E-1 4.787875E+0 4.393939E-9 3.976834E+0 1.274372E+0 4.797875E+0 4.545455E-9 4.007798E+0 1.636362E+0 4.807874E+0 4.696970E-9 4.038033E+0 1.979502E+0 4.815782E+0 4.848485E-9 4.067593E+0 2.300573E+0 4.818268E+0 5.000000E-9 4.084826E+0 2.583678E+0 4.819545E+0 5.151515E-9 4.094130E+0 2.818347E+0 4.820495E+0 5.303030E-9 4.101026E+0 2.977924E+0 4.821446E+0 5.454545E-9 4.107504E+0 3.071822E+0 4.822128E+0 5.606061E-9 4.113876E+0 3.156251E+0 4.822313E+0 5.757576E-9 4.117032E+0 3.223832E+0 4.822489E+0 5.909091E-9 4.119140E+0 3.260866E+0 4.822659E+0 6.060606E-9 4.121247E+0 3.288619E+0 4.822728E+0 6.212121E-9 4.122659E+0 3.313201E+0 4.822794E+0 6.363636E-9 4.123332E+0 3.337782E+0 4.822860E+0 6.515152E-9 4.124004E+0 3.356766E+0 4.822885E+0 6.666667E-9 4.124557E+0 3.368332E+0 4.822895E+0 6.818182E-9 4.124823E+0 3.379897E+0 4.822905E+0 6.969697E-9 4.125051E+0 3.390164E+0 4.822920E+0 7.121212E-9 4.125268E+0 3.396647E+0 4.822941E+0 7.272727E-9 4.125389E+0 3.402566E+0 4.822962E+0 7.424242E-9 4.125484E+0 3.408242E+0 4.822980E+0 7.575758E-9 4.125579E+0 3.411882E+0 4.822979E+0 7.727273E-9 4.125644E+0 3.414761E+0 4.822977E+0 7.878788E-9 4.125688E+0 3.417641E+0 4.822975E+0 8.030303E-9 4.125731E+0 3.419819E+0 4.822987E+0 8.181818E-9 4.125769E+0 3.421375E+0 4.823001E+0 8.333333E-9 4.125796E+0 3.422930E+0 4.823015E+0 8.484848E-9 4.125823E+0 3.424261E+0 4.823019E+0 8.636364E-9 4.125847E+0 3.425056E+0 4.823015E+0 8.787879E-9 4.125864E+0 3.425811E+0 4.823011E+0 8.939394E-9 4.125880E+0 3.426525E+0 4.823010E+0 9.090909E-9 4.125895E+0 3.427035E+0 4.823017E+0 9.242424E-9 4.125907E+0 3.427484E+0 4.823024E+0 9.393939E-9 4.125919E+0 3.427932E+0 4.823030E+0 9.545455E-9 4.125930E+0 3.428231E+0 4.823028E+0 9.696970E-9 4.125942E+0 3.428440E+0 4.823025E+0 9.848485E-9 4.125955E+0 3.428650E+0 4.823022E+0 10.000000E-9 4.125968E+0 3.428840E+0 4.823027E+0 1.015152E-8 4.125979E+0 3.428990E+0 4.823035E+0 1.030303E-8 4.125982E+0 3.429139E+0 4.823044E+0 1.045455E-8 4.125983E+0 3.429274E+0 4.823048E+0 1.060606E-8 4.125985E+0 3.429354E+0 4.823043E+0 1.075758E-8 4.125990E+0 3.429421E+0 4.823039E+0 1.090909E-8 4.125997E+0 3.429488E+0 4.823035E+0 1.106061E-8 4.126003E+0 3.429551E+0 4.823040E+0 1.121212E-8 4.126005E+0 3.429611E+0 4.823046E+0 1.136364E-8 4.126003E+0 3.429672E+0 4.823051E+0 1.151515E-8 4.126000E+0 3.429717E+0 4.823051E+0 1.166667E-8 4.126000E+0 3.429743E+0 4.823049E+0 1.181818E-8 4.126008E+0 3.429769E+0 4.823046E+0 1.196970E-8 4.126017E+0 3.429796E+0 4.823047E+0 1.212121E-8 4.126025E+0 3.429826E+0 4.823053E+0 1.227273E-8 4.126028E+0 3.429857E+0 4.823059E+0 1.242424E-8 4.126031E+0 3.429886E+0 4.823062E+0 1.257576E-8 4.126033E+0 3.429904E+0 4.823057E+0 1.272727E-8 4.126039E+0 3.429918E+0 4.823051E+0 1.287879E-8 4.126047E+0 3.429931E+0 4.823045E+0 1.303030E-8 4.126055E+0 3.429952E+0 4.823049E+0 1.318182E-8 4.126059E+0 3.429979E+0 4.823056E+0 1.333333E-8 4.126054E+0 3.430005E+0 4.823062E+0 1.348485E-8 4.126048E+0 3.430024E+0 4.823062E+0 1.363636E-8 4.126044E+0 3.430023E+0 4.823056E+0 1.378788E-8 4.126047E+0 3.430021E+0 4.823050E+0 1.393939E-8 4.126052E+0 3.430024E+0 4.823047E+0 1.409091E-8 4.126057E+0 3.430052E+0 4.823053E+0 1.424242E-8 4.126056E+0 3.430087E+0 4.823059E+0 1.439394E-8 4.126052E+0 3.430123E+0 4.823065E+0 1.454545E-8 4.126049E+0 3.430126E+0 4.823060E+0 1.469697E-8 4.126049E+0 3.430110E+0 4.823054E+0 1.484848E-8 4.126055E+0 3.430095E+0 4.823049E+0 1.500000E-8 4.126062E+0 3.430100E+0 4.823063E+0 | |[End data_o | |====================================================================== [End]