|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ386 | TinyLogic(tm) UHS 3-Input Exclusive-OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz386p6x_300.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ386 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7Vcc [Model] data_i Model_type Input Vinh=2.625 Vinl=1.125 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [GND Clamp] -3.750000E+0 -3.962207E+0 -4.050641E+0 -3.878769E+0 -3.650000E+0 -3.823353E+0 -3.911617E+0 -3.739758E+0 -3.550000E+0 -3.684545E+0 -3.772647E+0 -3.600786E+0 -3.450000E+0 -3.545789E+0 -3.633735E+0 -3.461855E+0 -3.350000E+0 -3.407087E+0 -3.494886E+0 -3.322970E+0 -3.250000E+0 -3.268444E+0 -3.356105E+0 -3.184133E+0 -3.150000E+0 -3.129865E+0 -3.217397E+0 -3.045349E+0 -3.050000E+0 -2.991356E+0 -3.078768E+0 -2.906624E+0 -2.950000E+0 -2.852923E+0 -2.940226E+0 -2.767963E+0 -2.850000E+0 -2.714574E+0 -2.801779E+0 -2.629373E+0 -2.750000E+0 -2.576318E+0 -2.663437E+0 -2.490865E+0 -2.650000E+0 -2.438164E+0 -2.525210E+0 -2.352449E+0 -2.550000E+0 -2.300125E+0 -2.387110E+0 -2.214144E+0 -2.450000E+0 -2.162214E+0 -2.249154E+0 -2.075972E+0 -2.350000E+0 -2.024449E+0 -2.111357E+0 -1.937966E+0 -2.250000E+0 -1.886851E+0 -1.973742E+0 -1.800169E+0 -2.150000E+0 -1.749446E+0 -1.836334E+0 -1.662633E+0 -2.050000E+0 -1.612267E+0 -1.699164E+0 -1.525409E+0 -1.950000E+0 -1.475355E+0 -1.562270E+0 -1.388547E+0 -1.850000E+0 -1.338764E+0 -1.425703E+0 -1.252086E+0 -1.750000E+0 -1.202566E+0 -1.289524E+0 -1.116070E+0 -1.650000E+0 -1.066853E+0 -1.153816E+0 -9.805549E-1 -1.550000E+0 -9.317520E-1 -1.018692E+0 -8.456387E-1 -1.450000E+0 -7.974370E-1 -8.843077E-1 -7.114822E-1 -1.350000E+0 -6.641648E-1 -7.508889E-1 -5.783621E-1 -1.250000E+0 -5.323506E-1 -6.187803E-1 -4.467783E-1 -1.150000E+0 -4.027005E-1 -4.885532E-1 -3.177349E-1 -1.050000E+0 -2.766467E-1 -3.611942E-1 -1.936651E-1 -9.500000E-1 -1.576381E-1 -2.387318E-1 -8.284236E-2 -8.500000E-1 -5.678192E-2 -1.260860E-1 -2.248410E-2 -7.500000E-1 -8.491092E-3 -3.810790E-2 -1.421367E-2 -6.500000E-1 -2.716978E-3 -3.775678E-3 -6.397430E-3 -5.500000E-1 -6.683590E-4 -3.725231E-4 -1.275801E-3 -4.500000E-1 -6.033324E-5 -5.256295E-5 -8.211735E-5 -3.500000E-1 -2.967047E-6 -4.422001E-6 -1.981518E-6 -2.500000E-1 -9.622290E-8 -2.595079E-7 -2.633980E-8 -1.500000E-1 -2.347453E-9 -1.180664E-8 -2.619522E-10 -5.000000E-2 -4.945261E-11 -3.996195E-10 -1.133078E-11 5.000000E-2 -6.292883E-12 4.238528E-12 -8.368015E-12 1.500000E-1 -4.123646E-12 2.170686E-11 -7.094270E-12 2.500000E-1 -2.778222E-12 2.530510E-11 -5.871303E-12 3.500000E-1 -1.525224E-12 2.783474E-11 -4.618972E-12 4.500000E-1 -1.596499E-13 3.024182E-11 -3.310685E-12 5.500000E-1 1.149081E-12 3.259216E-11 -2.116307E-12 6.500000E-1 2.400969E-12 3.499912E-11 -7.513990E-13 7.500000E-1 3.653078E-12 3.706525E-11 3.863576E-13 8.500000E-1 4.905854E-12 3.947333E-11 1.752154E-12 9.500000E-1 6.271428E-12 4.176660E-11 2.890133E-12 1.050000E+0 7.751134E-12 4.406033E-11 4.141132E-12 1.150000E+0 8.888890E-12 4.635360E-11 5.392131E-12 1.250000E+0 1.025447E-11 4.853319E-11 6.643575E-12 1.350000E+0 1.162137E-11 5.071367E-11 7.895462E-12 1.450000E+0 1.275957E-11 5.312108E-11 9.374279E-12 1.550000E+0 1.435208E-11 5.530068E-11 1.062617E-11 1.650000E+0 1.549072E-11 5.770720E-11 1.142242E-11 1.750000E+0 1.662937E-11 6.011461E-11 1.290079E-11 1.850000E+0 1.799450E-11 6.229509E-11 1.415223E-11 1.950000E+0 1.913314E-11 6.447468E-11 1.540457E-11 2.050000E+0 2.027179E-11 6.665516E-11 1.665601E-11 2.150000E+0 2.118306E-11 6.883475E-11 1.790745E-11 2.250000E+0 2.300293E-11 7.146820E-11 1.915890E-11 2.350000E+0 2.436895E-11 7.364957E-11 1.995559E-11 2.450000E+0 2.573408E-11 7.628213E-11 2.166089E-11 2.550000E+0 2.664713E-11 7.846350E-11 2.291323E-11 2.650000E+0 2.801226E-11 8.109784E-11 2.416467E-11 2.750000E+0 2.937739E-11 8.282268E-11 2.541611E-11 2.850000E+0 3.119727E-11 8.500228E-11 2.712142E-11 2.950000E+0 3.210854E-11 8.763750E-11 2.791900E-11 3.050000E+0 3.302070E-11 9.027184E-11 2.917044E-11 3.150000E+0 3.438672E-11 9.245232E-11 3.042189E-11 3.250000E+0 3.575096E-11 9.417717E-11 3.167422E-11 3.350000E+0 3.757173E-11 9.681151E-11 3.338041E-11 3.450000E+0 3.848300E-11 9.853458E-11 3.417355E-11 3.550000E+0 3.985079E-11 1.016254E-10 3.542766E-11 3.650000E+0 4.076029E-11 1.042598E-10 3.713296E-11 3.750000E+0 4.212631E-11 1.068941E-10 3.838529E-11 | [POWER Clamp] -5.000000E-2 4.349233E-11 9.027184E-11 4.839862E-11 -1.500000E-1 4.440182E-11 9.245232E-11 4.873790E-11 -2.500000E-1 4.622259E-11 9.417717E-11 5.089973E-11 -3.500000E-1 4.713386E-11 9.726803E-11 5.215206E-11 -4.500000E-1 4.895640E-11 9.853813E-11 5.340439E-11 -5.500000E-1 4.804513E-11 1.016254E-10 5.374545E-11 -6.500000E-1 5.168488E-11 1.042598E-10 5.499601E-11 -7.500000E-1 5.259616E-11 1.068941E-10 5.715783E-11 -8.500000E-1 5.350743E-11 1.086207E-10 5.749889E-11 -9.500000E-1 5.442047E-11 1.108003E-10 5.966072E-11 -1.050000E+0 5.714896E-11 1.138894E-10 6.000178E-11 -1.150000E+0 5.805845E-11 1.165202E-10 6.125234E-11 -1.250000E+0 5.987922E-11 1.187034E-10 6.341416E-11 -1.350000E+0 5.988277E-11 1.208829E-10 6.466649E-11 -1.450000E+0 6.170532E-11 1.244286E-10 6.500933E-11 -1.550000E+0 6.352431E-11 1.266082E-10 6.716761E-11 -1.650000E+0 6.534507E-11 1.283312E-10 6.751044E-11 -1.750000E+0 6.716584E-11 1.309673E-10 6.967227E-11 -1.850000E+0 6.807533E-11 1.354207E-10 7.001688E-11 -1.950000E+0 6.898660E-11 1.389627E-10 7.126388E-11 -2.050000E+0 6.989788E-11 1.406894E-10 7.160672E-11 -2.150000E+0 7.171687E-11 1.442332E-10 7.376677E-11 -2.250000E+0 7.262991E-11 1.486865E-10 7.501910E-11 -2.350000E+0 7.536018E-11 1.522339E-10 7.627321E-11 -2.450000E+0 7.717916E-11 1.557742E-10 7.752377E-11 -2.550000E+0 7.809044E-11 1.584103E-10 7.877432E-11 -2.650000E+0 8.081892E-11 1.646826E-10 7.911893E-11 -2.750000E+0 8.082248E-11 1.691360E-10 8.127898E-11 -2.850000E+0 8.446223E-11 1.735911E-10 8.252954E-11 -2.950000E+0 8.537350E-11 1.771349E-10 8.378009E-11 -3.050000E+0 8.719250E-11 1.843168E-10 8.412826E-11 -3.150000E+0 8.901326E-11 1.878588E-10 8.446577E-11 -3.250000E+0 8.992631E-11 1.950424E-10 8.662937E-11 -3.350000E+0 9.265835E-11 1.994958E-10 8.878942E-11 -3.450000E+0 9.447379E-11 2.057699E-10 8.730794E-11 -3.550000E+0 9.720583E-11 2.138594E-10 8.946799E-11 -3.650000E+0 9.902482E-11 2.210412E-10 8.980905E-11 -3.750000E+0 9.993787E-11 2.282249E-10 9.197621E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.875 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [Pullup] -3.750000E+0 7.927336E-2 7.512775E-3 1.508590E-1 -3.650000E+0 7.914519E-2 9.573899E-3 1.516060E-1 -3.550000E+0 7.890288E-2 1.419334E-2 1.536812E-1 -3.450000E+0 7.869553E-2 2.184525E-2 1.584357E-1 -3.250000E+0 7.911922E-2 3.387385E-2 2.018469E-1 -3.150000E+0 8.055155E-2 3.502742E-2 3.043632E-1 -3.050000E+0 8.463212E-2 3.538914E-2 3.734806E-1 -2.950000E+0 9.985755E-2 3.543817E-2 3.855624E-1 -2.850000E+0 1.810122E-1 3.538540E-2 3.883719E-1 -2.750000E+0 2.315094E-1 3.542723E-2 3.863658E-1 -2.650000E+0 2.404252E-1 3.595207E-2 3.812054E-1 -2.450000E+0 2.399747E-1 7.847581E-2 3.645423E-1 -2.350000E+0 2.355261E-1 1.306428E-1 3.539054E-1 -2.250000E+0 2.293912E-1 1.374500E-1 3.420877E-1 -2.150000E+0 2.219757E-1 1.384139E-1 3.292656E-1 -2.050000E+0 2.135443E-1 1.365288E-1 3.155674E-1 -1.950000E+0 2.042760E-1 1.328477E-1 3.010723E-1 -1.850000E+0 1.942846E-1 1.278867E-1 2.857977E-1 -1.650000E+0 1.724264E-1 1.151303E-1 2.536007E-1 -1.550000E+0 1.609726E-1 1.076717E-1 2.372684E-1 -1.450000E+0 1.494979E-1 9.988915E-2 2.208749E-1 -1.350000E+0 1.380540E-1 9.207062E-2 2.044182E-1 -1.250000E+0 1.266461E-1 8.430665E-2 1.878976E-1 -1.150000E+0 1.152760E-1 7.661247E-2 1.713185E-1 -1.050000E+0 1.039489E-1 6.899168E-2 1.547015E-1 -8.500000E-1 8.150476E-2 5.399341E-2 1.218485E-1 -7.500000E-1 7.055054E-2 4.664783E-2 1.069279E-1 -6.500000E-1 6.024620E-2 3.946932E-2 9.271930E-2 -5.500000E-1 5.068064E-2 3.263339E-2 7.850617E-2 -4.500000E-1 4.126784E-2 2.631732E-2 6.426603E-2 -3.500000E-1 3.192964E-2 2.023761E-2 5.000041E-2 -2.500000E-1 2.267344E-2 1.427903E-2 3.571499E-2 -5.000000E-2 4.469954E-3 2.772770E-3 7.133317E-3 5.000000E-2 -4.403526E-3 -2.708972E-3 -7.060827E-3 1.500000E-1 -1.292752E-2 -7.888186E-3 -2.078052E-2 2.500000E-1 -2.107419E-2 -1.274845E-2 -3.396777E-2 3.500000E-1 -2.884373E-2 -1.728912E-2 -4.662680E-2 4.500000E-1 -3.623636E-2 -2.150973E-2 -5.876182E-2 5.500000E-1 -4.325242E-2 -2.541010E-2 -7.037710E-2 7.500000E-1 -5.615664E-2 -3.225166E-2 -9.206569E-2 8.500000E-1 -6.204618E-2 -3.519549E-2 -1.021478E-1 9.500000E-1 -6.756199E-2 -3.782516E-2 -1.117277E-1 1.050000E+0 -7.270551E-2 -4.014605E-2 -1.208101E-1 1.150000E+0 -7.747874E-2 -4.216679E-2 -1.293998E-1 1.250000E+0 -8.188445E-2 -4.390067E-2 -1.375020E-1 1.350000E+0 -8.592655E-2 -4.536716E-2 -1.451221E-1 1.550000E+0 -9.294425E-2 -4.761172E-2 -1.589407E-1 1.650000E+0 -9.593865E-2 -4.846093E-2 -1.651537E-1 1.750000E+0 -9.860897E-2 -4.917797E-2 -1.709144E-1 1.850000E+0 -1.009757E-1 -4.979576E-2 -1.762339E-1 1.950000E+0 -1.030649E-1 -5.034054E-2 -1.811261E-1 2.050000E+0 -1.049081E-1 -5.083169E-2 -1.856086E-1 2.150000E+0 -1.065399E-1 -5.128291E-2 -1.897030E-1 2.250000E+0 -1.079955E-1 -5.170370E-2 -1.934351E-1 2.450000E+0 -1.105030E-1 -5.247823E-2 -1.999358E-1 2.550000E+0 -1.116051E-1 -5.283982E-2 -2.027706E-1 2.650000E+0 -1.126310E-1 -5.318779E-2 -2.053717E-1 2.750000E+0 -1.135937E-1 -5.352394E-2 -2.077687E-1 2.850000E+0 -1.145034E-1 -5.384965E-2 -2.099876E-1 2.950000E+0 -1.153675E-1 -5.416602E-2 -2.120506E-1 3.050000E+0 -1.161921E-1 -5.432099E-2 -2.139766E-1 3.250000E+0 -1.177401E-1 -5.492161E-2 -2.174797E-1 3.350000E+0 -1.184703E-1 -5.521183E-2 -2.190818E-1 3.450000E+0 -1.191749E-1 -5.550147E-2 -2.205980E-1 3.550000E+0 -1.198561E-1 -5.584297E-2 -2.220368E-1 3.650000E+0 -1.205158E-1 -5.669447E-2 -2.234057E-1 3.750000E+0 -1.211555E-1 -6.477336E-2 -2.247111E-1 3.800000E+0 -1.214684E-1 -1.544168E-1 -2.259586E-1 4.000000E+0 -1.226770E-1 -1.070698E+0 -2.282995E-1 4.100000E+0 -1.232584E-1 -1.699361E+0 -2.294013E-1 4.200000E+0 -1.238429E-1 -2.361499E+0 -2.304622E-1 4.300000E+0 -1.246201E-1 -3.042063E+0 -2.314852E-1 4.400000E+0 -1.262677E-1 -3.734243E+0 -2.324732E-1 4.500000E+0 -1.308443E-1 -4.434279E+0 -2.329549E-1 4.600000E+0 -1.883240E-1 -5.139992E+0 -2.338953E-1 4.800000E+0 -1.079474E+0 -6.563333E+0 -2.356909E-1 4.900000E+0 -1.703138E+0 -7.279355E+0 -2.365534E-1 5.000000E+0 -2.356329E+0 -7.997570E+0 -2.374866E-1 5.100000E+0 -3.025214E+0 -8.717613E+0 -2.393252E-1 5.200000E+0 -3.703816E+0 -9.439202E+0 -2.433482E-1 5.300000E+0 -4.388917E+0 -1.016212E+1 -2.487272E-1 5.400000E+0 -5.078681E+0 -1.088618E+1 -2.738645E-1 5.600000E+0 -6.467935E+0 -1.233718E+1 -1.133276E+0 5.700000E+0 -7.166100E+0 -1.306391E+1 -1.767404E+0 5.800000E+0 -7.866043E+0 -1.379134E+1 -2.427692E+0 5.900000E+0 -8.567464E+0 -1.451941E+1 -3.101235E+0 6.000000E+0 -9.270134E+0 -1.524804E+1 -3.782719E+0 6.100000E+0 -9.973872E+0 -1.597719E+1 -4.469467E+0 6.200000E+0 -1.067853E+1 -1.670681E+1 -5.159954E+0 6.400000E+0 -1.209018E+1 -1.816731E+1 -6.548650E+0 6.500000E+0 -1.279699E+1 -1.889813E+1 -7.245789E+0 6.600000E+0 -1.350437E+1 -1.962928E+1 -7.944323E+0 6.700000E+0 -1.421225E+1 -2.036075E+1 -8.644014E+0 6.800000E+0 -1.492059E+1 -2.109252E+1 -9.344681E+0 6.900000E+0 -1.562934E+1 -2.182455E+1 -1.004618E+1 7.000000E+0 -1.633847E+1 -2.255684E+1 -1.074840E+1 7.200000E+0 -1.775774E+1 -2.402213E+1 -1.215464E+1 7.300000E+0 -1.846783E+1 -2.475509E+1 -1.285853E+1 7.400000E+0 -1.917819E+1 -2.548825E+1 -1.356285E+1 7.500000E+0 -1.988880E+1 -2.622160E+1 -1.426756E+1 | [Pulldown] -3.750000E+0 -1.975201E+1 -2.066438E+1 -1.930609E+1 -3.650000E+0 -1.904179E+1 -1.993298E+1 -1.859992E+1 -3.550000E+0 -1.833183E+1 -1.920188E+1 -1.789397E+1 -3.450000E+0 -1.762214E+1 -1.847112E+1 -1.718824E+1 -3.250000E+0 -1.620370E+1 -1.701069E+1 -1.577754E+1 -3.150000E+0 -1.549500E+1 -1.628109E+1 -1.507261E+1 -3.050000E+0 -1.478668E+1 -1.555194E+1 -1.436800E+1 -2.950000E+0 -1.407879E+1 -1.482329E+1 -1.366374E+1 -2.850000E+0 -1.337137E+1 -1.409520E+1 -1.295987E+1 -2.750000E+0 -1.266447E+1 -1.336770E+1 -1.225643E+1 -2.650000E+0 -1.195814E+1 -1.264088E+1 -1.155347E+1 -2.450000E+0 -1.054751E+1 -1.118959E+1 -1.014925E+1 -2.350000E+0 -9.843389E+0 -1.046531E+1 -9.448147E+0 -2.250000E+0 -9.140219E+0 -9.742128E+0 -8.747855E+0 -2.150000E+0 -8.438148E+0 -9.020189E+0 -8.048508E+0 -2.050000E+0 -7.737365E+0 -8.299702E+0 -7.350278E+0 -1.950000E+0 -7.038110E+0 -7.580921E+0 -6.653387E+0 -1.850000E+0 -6.340695E+0 -6.864174E+0 -5.958132E+0 -1.650000E+0 -4.953220E+0 -5.438658E+0 -4.574328E+0 -1.550000E+0 -4.264566E+0 -4.731284E+0 -3.887211E+0 -1.450000E+0 -3.580822E+0 -4.028948E+0 -3.204922E+0 -1.350000E+0 -2.903977E+0 -3.333448E+0 -2.529774E+0 -1.250000E+0 -2.237575E+0 -2.647778E+0 -1.866197E+0 -1.150000E+0 -1.588345E+0 -1.977125E+0 -1.224335E+0 -1.050000E+0 -9.723872E-1 -1.332179E+0 -6.355840E-1 -8.500000E-1 -1.505593E-1 -2.753399E-1 -1.701353E-1 -7.500000E-1 -9.990882E-2 -8.387248E-2 -1.501692E-1 -6.500000E-1 -8.558287E-2 -5.242700E-2 -1.304667E-1 -5.500000E-1 -7.260459E-2 -4.318151E-2 -1.109526E-1 -4.500000E-1 -5.970882E-2 -3.522373E-2 -9.168813E-2 -3.500000E-1 -4.670187E-2 -2.732132E-2 -7.210455E-2 -2.500000E-1 -3.352278E-2 -1.943113E-2 -5.206142E-2 -5.000000E-2 -6.749222E-3 -3.825668E-3 -1.062483E-2 0.0 -1.912572E-10 -1.714738E-10 -2.295000E-10 1.000000E-1 1.306921E-2 7.321497E-3 2.073747E-2 2.000000E-1 2.527793E-2 1.408573E-2 4.027224E-2 3.000000E-1 3.665594E-2 2.031276E-2 5.863757E-2 4.000000E-1 4.723234E-2 2.602191E-2 7.586696E-2 5.000000E-1 5.703532E-2 3.123176E-2 9.199372E-2 7.000000E-1 7.442797E-2 4.022360E-2 1.210686E-1 8.000000E-1 8.206709E-2 4.403812E-2 1.340773E-1 9.000000E-1 8.903066E-2 4.741802E-2 1.461027E-1 1.000000E+0 9.533668E-2 5.037623E-2 1.571661E-1 1.100000E+0 1.009986E-1 5.292416E-2 1.672823E-1 1.200000E+0 1.060241E-1 5.507268E-2 1.764570E-1 1.300000E+0 1.104142E-1 5.683549E-2 1.846834E-1 1.500000E+0 1.172788E-1 5.931548E-2 1.982005E-1 1.600000E+0 1.197768E-1 6.013175E-2 2.034369E-1 1.700000E+0 1.217197E-1 6.074879E-2 2.076639E-1 1.800000E+0 1.232024E-1 6.122300E-2 2.109624E-1 1.900000E+0 1.243325E-1 6.159729E-2 2.134794E-1 2.000000E+0 1.252059E-1 6.190174E-2 2.153903E-1 2.100000E+0 1.258967E-1 6.215673E-2 2.168563E-1 2.200000E+0 1.264579E-1 6.237602E-2 2.180044E-1 2.400000E+0 1.273260E-1 6.274214E-2 2.196855E-1 2.500000E+0 1.276755E-1 6.290007E-2 2.203261E-1 2.600000E+0 1.279866E-1 6.304610E-2 2.208783E-1 2.700000E+0 1.282680E-1 6.318269E-2 2.213637E-1 2.800000E+0 1.285261E-1 6.331167E-2 2.217975E-1 2.900000E+0 1.287657E-1 6.343446E-2 2.221907E-1 3.000000E+0 1.289902E-1 6.355218E-2 2.225518E-1 3.200000E+0 1.294049E-1 6.377582E-2 2.232011E-1 3.300000E+0 1.295992E-1 6.388323E-2 2.234982E-1 3.400000E+0 1.297869E-1 6.399083E-2 2.237814E-1 3.500000E+0 1.299693E-1 6.415005E-2 2.240537E-1 3.600000E+0 1.301478E-1 6.471001E-2 2.243174E-1 3.700000E+0 1.303235E-1 6.576192E-2 2.245749E-1 3.800000E+0 1.304976E-1 6.702010E-2 2.248284E-1 4.000000E+0 1.308459E-1 6.976537E-2 2.253323E-1 4.100000E+0 1.310225E-1 7.119008E-2 2.255872E-1 4.200000E+0 1.312026E-1 7.263210E-2 2.258472E-1 4.300000E+0 1.313913E-1 7.408476E-2 2.261147E-1 4.400000E+0 1.317234E-1 7.554342E-2 2.263927E-1 4.500000E+0 1.329649E-1 7.700456E-2 2.266842E-1 4.600000E+0 1.349139E-1 7.846536E-2 2.269925E-1 4.800000E+0 1.393818E-1 8.137647E-2 2.276756E-1 4.900000E+0 1.417248E-1 8.282245E-2 2.280597E-1 5.000000E+0 1.441086E-1 8.425913E-2 2.284797E-1 5.100000E+0 1.465264E-1 8.568407E-2 2.289422E-1 5.200000E+0 1.489759E-1 8.709439E-2 2.294643E-1 5.300000E+0 1.514579E-1 8.848650E-2 2.304925E-1 5.400000E+0 1.539750E-1 8.985578E-2 2.334805E-1 5.600000E+0 1.591322E-1 9.249834E-2 2.413818E-1 5.700000E+0 1.617838E-1 9.375044E-2 2.456063E-1 5.800000E+0 1.644931E-1 9.493359E-2 2.499501E-1 5.900000E+0 1.672682E-1 9.601840E-2 2.544113E-1 6.000000E+0 1.701175E-1 9.695478E-2 2.589982E-1 6.100000E+0 1.730503E-1 9.764530E-2 2.637244E-1 6.200000E+0 1.760762E-1 9.784921E-2 2.686069E-1 6.400000E+0 1.824481E-1 9.145652E-2 2.789203E-1 6.500000E+0 1.858150E-1 8.409240E-2 2.843956E-1 6.600000E+0 1.893163E-1 7.922093E-2 2.901152E-1 6.700000E+0 1.929621E-1 7.738770E-2 2.961046E-1 6.800000E+0 1.967617E-1 7.745268E-2 3.023901E-1 6.900000E+0 2.007231E-1 7.835055E-2 3.089990E-1 7.000000E+0 2.048525E-1 7.960699E-2 3.159594E-1 7.200000E+0 2.136218E-1 8.266451E-2 3.310488E-1 7.300000E+0 2.182484E-1 8.444392E-2 3.392362E-1 7.400000E+0 2.230044E-1 8.639693E-2 3.478910E-1 7.500000E+0 2.278244E-1 8.853086E-2 3.570426E-1 | [Ramp] dV/dt_r 1.788E+0/6.717E-10 1.200E+0/1.698E-9 2.347E+0/3.196E-10 dV/dt_f 1.913E+0/9.278E-10 1.267E+0/1.973E-9 2.438E+0/5.387E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 3.750000E+0 3.000000E+0 4.500000E+0 1.515152E-10 3.749978E+0 2.999966E+0 4.499996E+0 3.030303E-10 3.749986E+0 2.999977E+0 4.500006E+0 4.545455E-10 3.749996E+0 2.999995E+0 4.500015E+0 6.060606E-10 3.750000E+0 2.999998E+0 4.500029E+0 7.575758E-10 3.750000E+0 3.000002E+0 4.500054E+0 9.090909E-10 3.750066E+0 3.000036E+0 4.500117E+0 1.060606E-9 3.750155E+0 3.000074E+0 4.500178E+0 1.212121E-9 3.750244E+0 3.000112E+0 4.500239E+0 1.363636E-9 3.750338E+0 3.000195E+0 4.500301E+0 1.515152E-9 3.750444E+0 3.000335E+0 4.500369E+0 1.666667E-9 3.750675E+0 3.000527E+0 4.500583E+0 1.818182E-9 3.750959E+0 3.000742E+0 4.500933E+0 1.969697E-9 3.751244E+0 3.000956E+0 4.501146E+0 2.121212E-9 3.751510E+0 3.001177E+0 4.500940E+0 2.272727E-9 3.751526E+0 3.001406E+0 4.500075E+0 2.424242E-9 3.750993E+0 3.001634E+0 4.496116E+0 2.575758E-9 3.749665E+0 3.001862E+0 4.490387E+0 2.727273E-9 3.746739E+0 3.001966E+0 4.496885E+0 2.878788E-9 3.742994E+0 3.001659E+0 4.514642E+0 3.030303E-9 3.740203E+0 3.001005E+0 4.481693E+0 3.181818E-9 3.745829E+0 2.999440E+0 4.379061E+0 3.333333E-9 3.755925E+0 2.997597E+0 4.242964E+0 3.484848E-9 3.759983E+0 2.995815E+0 4.066601E+0 3.636364E-9 3.757998E+0 2.994342E+0 3.800332E+0 3.787879E-9 3.739420E+0 2.993536E+0 3.450607E+0 3.939394E-9 3.694154E+0 2.993392E+0 2.810306E+0 4.090909E-9 3.624429E+0 2.994996E+0 2.049444E+0 4.242424E-9 3.551383E+0 2.997658E+0 1.347139E+0 4.393939E-9 3.478337E+0 3.000702E+0 9.275767E-1 4.545455E-9 3.363634E+0 3.003745E+0 7.303110E-1 4.696970E-9 3.202044E+0 3.006249E+0 6.409210E-1 4.848485E-9 2.936133E+0 3.007492E+0 5.679171E-1 5.000000E-9 2.668412E+0 3.008714E+0 5.290014E-1 5.151515E-9 2.333584E+0 3.009937E+0 5.131813E-1 5.303030E-9 1.970834E+0 3.005322E+0 4.988383E-1 5.454545E-9 1.630067E+0 2.997960E+0 4.882038E-1 5.606061E-9 1.326098E+0 2.990598E+0 4.800730E-1 5.757576E-9 1.084903E+0 2.976043E+0 4.719421E-1 5.909091E-9 9.399698E-1 2.949752E+0 4.643452E-1 6.060606E-9 8.585281E-1 2.923462E+0 4.586290E-1 6.212121E-9 7.859000E-1 2.895449E+0 4.543070E-1 6.363636E-9 7.310643E-1 2.847623E+0 4.505489E-1 6.515152E-9 7.037243E-1 2.799798E+0 4.478878E-1 6.666667E-9 6.835137E-1 2.751972E+0 4.454643E-1 6.818182E-9 6.637469E-1 2.678272E+0 4.430928E-1 6.969697E-9 6.500706E-1 2.597274E+0 4.414341E-1 7.121212E-9 6.397230E-1 2.516276E+0 4.401651E-1 7.272727E-9 6.293755E-1 2.412111E+0 4.388961E-1 7.424242E-9 6.207178E-1 2.282849E+0 4.378746E-1 7.575758E-9 6.145170E-1 2.153587E+0 4.372127E-1 7.727273E-9 6.083163E-1 2.021995E+0 4.365509E-1 7.878788E-9 6.026593E-1 1.881466E+0 4.359458E-1 8.030303E-9 5.990029E-1 1.746132E+0 4.355490E-1 8.181818E-9 5.955905E-1 1.613365E+0 4.351777E-1 8.333333E-9 5.922689E-1 1.502190E+0 4.348209E-1 8.484848E-9 5.896545E-1 1.393959E+0 4.345777E-1 8.636364E-9 5.873426E-1 1.285728E+0 4.343832E-1 8.787879E-9 5.850308E-1 1.204615E+0 4.341886E-1 8.939394E-9 5.832475E-1 1.143138E+0 4.340340E-1 9.090909E-9 5.819773E-1 1.081661E+0 4.339181E-1 9.242424E-9 5.807070E-1 1.029862E+0 4.338022E-1 9.393939E-9 5.795139E-1 1.002949E+0 4.336996E-1 9.545455E-9 5.785670E-1 9.760364E-1 4.336398E-1 9.696970E-9 5.776285E-1 9.491237E-1 4.335815E-1 9.848485E-9 5.767434E-1 9.344096E-1 4.335254E-1 10.000000E-9 5.761557E-1 9.199444E-1 4.334822E-1 1.015152E-8 5.756626E-1 9.054792E-1 4.334430E-1 1.030303E-8 5.751703E-1 8.948079E-1 4.334039E-1 1.045455E-8 5.747337E-1 8.859219E-1 4.333776E-1 1.060606E-8 5.743348E-1 8.770358E-1 4.333599E-1 1.075758E-8 5.739360E-1 8.691878E-1 4.333421E-1 1.090909E-8 5.736004E-1 8.630332E-1 4.333249E-1 1.106061E-8 5.734073E-1 8.568787E-1 4.333085E-1 1.121212E-8 5.732142E-1 8.508781E-1 4.332922E-1 1.136364E-8 5.730238E-1 8.466470E-1 4.332780E-1 1.151515E-8 5.728452E-1 8.424160E-1 4.332726E-1 1.166667E-8 5.726693E-1 8.381851E-1 4.332691E-1 1.181818E-8 5.724978E-1 8.348665E-1 4.332655E-1 1.196970E-8 5.723881E-1 8.318053E-1 4.332586E-1 1.212121E-8 5.723121E-1 8.287441E-1 4.332501E-1 1.227273E-8 5.722362E-1 8.261100E-1 4.332415E-1 1.242424E-8 5.721583E-1 8.239387E-1 4.332358E-1 1.257576E-8 5.720778E-1 8.217674E-1 4.332342E-1 1.272727E-8 5.719972E-1 8.196964E-1 4.332327E-1 1.287879E-8 5.719265E-1 8.180822E-1 4.332306E-1 1.303030E-8 5.718917E-1 8.164680E-1 4.332266E-1 1.318182E-8 5.718614E-1 8.148539E-1 4.332223E-1 1.333333E-8 5.718304E-1 8.136433E-1 4.332184E-1 1.348485E-8 5.717938E-1 8.124877E-1 4.332176E-1 1.363636E-8 5.717549E-1 8.113322E-1 4.332182E-1 1.378788E-8 5.717159E-1 8.103397E-1 4.332187E-1 1.393939E-8 5.716904E-1 8.094652E-1 4.332177E-1 1.409091E-8 5.716780E-1 8.085908E-1 4.332151E-1 1.424242E-8 5.716656E-1 8.077859E-1 4.332125E-1 1.439394E-8 5.716513E-1 8.071596E-1 4.332110E-1 1.454545E-8 5.716315E-1 8.065333E-1 4.332128E-1 1.469697E-8 5.716114E-1 8.059070E-1 4.332148E-1 1.484848E-8 5.715939E-1 8.053914E-1 4.332153E-1 1.500000E-8 5.715905E-1 8.048780E-1 4.332074E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.951878E+0 1.977221E+0 3.884619E+0 1.515152E-10 2.951876E+0 1.977215E+0 3.884625E+0 3.030303E-10 2.951896E+0 1.977254E+0 3.884637E+0 4.545455E-10 2.951914E+0 1.977297E+0 3.884637E+0 6.060606E-10 2.951917E+0 1.977317E+0 3.884638E+0 7.575758E-10 2.951907E+0 1.977321E+0 3.884640E+0 9.090909E-10 2.951894E+0 1.977313E+0 3.884636E+0 1.060606E-9 2.951874E+0 1.977294E+0 3.884567E+0 1.212121E-9 2.951854E+0 1.977274E+0 3.884459E+0 1.363636E-9 2.951768E+0 1.977229E+0 3.884350E+0 1.515152E-9 2.951533E+0 1.977077E+0 3.884234E+0 1.666667E-9 2.951095E+0 1.976817E+0 3.884035E+0 1.818182E-9 2.950585E+0 1.976469E+0 3.883644E+0 1.969697E-9 2.950075E+0 1.975688E+0 3.882845E+0 2.121212E-9 2.948983E+0 1.974908E+0 3.881601E+0 2.272727E-9 2.946918E+0 1.974127E+0 3.880057E+0 2.424242E-9 2.944730E+0 1.971854E+0 3.878241E+0 2.575758E-9 2.942932E+0 1.969255E+0 3.877768E+0 2.727273E-9 2.941614E+0 1.966655E+0 3.886517E+0 2.878788E-9 2.943010E+0 1.962913E+0 3.879458E+0 3.030303E-9 2.947540E+0 1.958085E+0 3.789388E+0 3.181818E-9 2.956380E+0 1.954780E+0 3.584653E+0 3.333333E-9 2.955182E+0 1.953625E+0 3.253127E+0 3.484848E-9 2.924781E+0 1.957454E+0 2.608764E+0 3.636364E-9 2.877567E+0 1.963019E+0 1.785743E+0 3.787879E-9 2.794110E+0 1.969780E+0 9.449839E-1 3.939394E-9 2.621327E+0 1.977147E+0 5.148985E-1 4.090909E-9 2.339203E+0 1.984300E+0 2.786234E-1 4.242424E-9 2.042089E+0 1.987151E+0 1.713119E-1 4.393939E-9 1.653471E+0 1.983349E+0 9.423524E-2 4.545455E-9 1.203613E+0 1.965658E+0 6.039985E-2 4.696970E-9 7.847145E-1 1.941675E+0 3.028095E-2 4.848485E-9 4.959629E-1 1.899822E+0 8.105218E-3 5.000000E-9 3.314123E-1 1.841514E+0 4.970413E-3 5.151515E-9 2.179457E-1 1.777348E+0 4.077786E-3 5.303030E-9 1.527037E-1 1.712330E+0 3.213396E-3 5.454545E-9 1.031386E-1 1.605563E+0 2.941925E-3 5.606061E-9 6.791094E-2 1.498796E+0 2.670454E-3 5.757576E-9 4.263776E-2 1.392028E+0 2.396006E-3 5.909091E-9 3.022486E-2 1.257981E+0 1.981901E-3 6.060606E-9 1.861057E-2 1.113325E+0 1.637910E-3 6.212121E-9 7.687670E-3 9.686691E-1 1.381465E-3 6.363636E-9 5.457806E-3 8.257987E-1 1.138009E-3 6.515152E-9 4.544999E-3 6.853945E-1 9.014750E-4 6.666667E-9 3.923686E-3 5.449902E-1 7.533282E-4 6.818182E-9 3.302373E-3 4.099751E-1 6.383902E-4 6.969697E-9 2.732443E-3 3.217087E-1 5.234522E-4 7.121212E-9 2.382127E-3 2.570144E-1 4.345144E-4 7.272727E-9 2.071635E-3 2.056550E-1 3.720534E-4 7.424242E-9 1.767261E-3 1.566883E-1 3.095925E-4 7.575758E-9 1.529087E-3 1.236840E-1 2.554708E-4 7.727273E-9 1.324992E-3 9.689183E-2 2.216913E-4 7.878788E-9 1.120898E-3 7.513532E-2 1.901981E-4 8.030303E-9 9.601496E-4 5.744641E-2 1.600635E-4 8.181818E-9 8.552031E-4 4.260226E-2 1.385056E-4 8.333333E-9 7.502567E-4 3.298051E-2 1.196248E-4 8.484848E-9 6.511283E-4 2.378466E-2 1.007440E-4 8.636364E-9 5.732397E-4 1.545301E-2 8.738719E-5 8.787879E-9 4.972030E-4 1.148240E-2 7.778329E-5 8.939394E-9 4.247668E-4 8.688063E-3 6.817940E-5 9.090909E-9 3.773884E-4 5.893727E-3 5.959011E-5 9.242424E-9 3.398840E-4 4.600543E-3 5.303908E-5 9.393939E-9 3.023795E-4 4.111241E-3 4.657497E-5 9.545455E-9 2.680144E-4 3.621939E-3 4.062631E-5 9.696970E-9 2.363539E-4 3.202038E-3 3.682244E-5 9.848485E-9 2.046934E-4 2.903832E-3 3.354851E-5 10.000000E-9 1.774644E-4 2.607312E-3 3.027457E-5 1.015152E-8 1.644871E-4 2.337034E-3 2.745230E-5 1.030303E-8 1.515099E-4 2.158516E-3 2.482781E-5 1.045455E-8 1.383237E-4 1.999209E-3 2.220333E-5 1.060606E-8 1.240421E-4 1.839798E-3 2.003125E-5 1.075758E-8 1.094501E-4 1.677134E-3 1.855078E-5 1.090909E-8 9.508441E-5 1.513222E-3 1.707030E-5 1.106061E-8 8.695208E-5 1.349309E-3 1.568655E-5 1.121212E-8 8.285292E-5 1.222715E-3 1.460122E-5 1.136364E-8 7.875376E-5 1.141504E-3 1.356975E-5 1.151515E-8 7.344532E-5 1.060293E-3 1.255964E-5 1.166667E-8 6.575979E-5 9.769108E-4 1.182213E-5 1.181818E-8 5.807426E-5 8.877704E-4 1.118706E-5 1.196970E-8 5.150339E-5 7.977855E-4 1.055198E-5 1.212121E-8 4.969672E-5 7.115325E-4 9.920621E-6 1.227273E-8 4.875397E-5 6.581561E-4 9.293053E-6 1.242424E-8 4.759784E-5 6.155609E-4 8.665485E-6 1.257576E-8 4.413286E-5 5.729656E-4 7.935525E-6 1.272727E-8 3.947925E-5 5.265880E-4 6.955798E-6 1.287879E-8 3.482564E-5 4.771315E-4 5.948000E-6 1.303030E-8 3.226498E-5 4.276749E-4 5.072489E-6 1.318182E-8 3.239867E-5 3.865500E-4 5.032139E-6 1.333333E-8 3.253237E-5 3.630828E-4 5.252465E-6 1.348485E-8 3.205833E-5 3.410556E-4 5.472792E-6 1.363636E-8 2.936571E-5 3.182998E-4 5.216191E-6 1.378788E-8 2.647963E-5 2.918672E-4 4.635578E-6 1.393939E-8 2.388833E-5 2.644428E-4 4.054964E-6 1.409091E-8 2.334860E-5 2.370185E-4 3.695712E-6 1.424242E-8 2.361728E-5 2.199644E-4 3.781155E-6 1.439394E-8 2.388596E-5 2.084637E-4 3.885563E-6 1.454545E-8 2.292165E-5 1.969629E-4 3.910574E-6 1.469697E-8 2.089508E-5 1.833552E-4 3.605211E-6 1.484848E-8 1.886850E-5 1.660529E-4 3.218219E-6 1.500000E-8 1.684193E-5 1.486993E-4 2.831228E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 5.713592E-1 7.993189E-1 4.331690E-1 1.515152E-10 5.713707E-1 7.993431E-1 4.331719E-1 3.030303E-10 5.713298E-1 7.992564E-1 4.331439E-1 4.545455E-10 5.712839E-1 7.991530E-1 4.331232E-1 6.060606E-10 5.712647E-1 7.990874E-1 4.331299E-1 7.575758E-10 5.712828E-1 7.990829E-1 4.331604E-1 9.090909E-10 5.713669E-1 7.991256E-1 4.332261E-1 1.060606E-9 5.714796E-1 7.991878E-1 4.332918E-1 1.212121E-9 5.715922E-1 7.992499E-1 4.333626E-1 1.363636E-9 5.717770E-1 7.994145E-1 4.334922E-1 1.515152E-9 5.720808E-1 7.998044E-1 4.336217E-1 1.666667E-9 5.724188E-1 8.004328E-1 4.337513E-1 1.818182E-9 5.727660E-1 8.011411E-1 4.338346E-1 1.969697E-9 5.731584E-1 8.018494E-1 4.341323E-1 2.121212E-9 5.738232E-1 8.027678E-1 4.347803E-1 2.272727E-9 5.747771E-1 8.039231E-1 4.364114E-1 2.424242E-9 5.760901E-1 8.050784E-1 4.429749E-1 2.575758E-9 5.790905E-1 8.062753E-1 4.914771E-1 2.727273E-9 5.889671E-1 8.076920E-1 7.110622E-1 2.878788E-9 6.449890E-1 8.094400E-1 1.671481E+0 3.030303E-9 7.904964E-1 8.113053E-1 3.327439E+0 3.181818E-9 1.188065E+0 8.127313E-1 4.285105E+0 3.333333E-9 1.877737E+0 8.155827E-1 4.422709E+0 3.484848E-9 2.658462E+0 8.307474E-1 4.450816E+0 3.636364E-9 3.286666E+0 8.768581E-1 4.466216E+0 3.787879E-9 3.609415E+0 9.611520E-1 4.476043E+0 3.939394E-9 3.683700E+0 1.153544E+0 4.482929E+0 4.090909E-9 3.705169E+0 1.430616E+0 4.489659E+0 4.242424E-9 3.716202E+0 1.745740E+0 4.492717E+0 4.393939E-9 3.723812E+0 2.054447E+0 4.494753E+0 4.545455E-9 3.729418E+0 2.325950E+0 4.496789E+0 4.696970E-9 3.734064E+0 2.552934E+0 4.498135E+0 4.848485E-9 3.737302E+0 2.721102E+0 4.498639E+0 5.000000E-9 3.739717E+0 2.838929E+0 4.498963E+0 5.151515E-9 3.741900E+0 2.897304E+0 4.499243E+0 5.303030E-9 3.744076E+0 2.933232E+0 4.499521E+0 5.454545E-9 3.745561E+0 2.955240E+0 4.499688E+0 5.606061E-9 3.746428E+0 2.962821E+0 4.499754E+0 5.757576E-9 3.747295E+0 2.967685E+0 4.499820E+0 5.909091E-9 3.748044E+0 2.971892E+0 4.499876E+0 6.060606E-9 3.748413E+0 2.976099E+0 4.499895E+0 6.212121E-9 3.748782E+0 2.979270E+0 4.499915E+0 6.363636E-9 3.749124E+0 2.981376E+0 4.499933E+0 6.515152E-9 3.749294E+0 2.983411E+0 4.499942E+0 6.666667E-9 3.749423E+0 2.985335E+0 4.499949E+0 6.818182E-9 3.749550E+0 2.987006E+0 4.499956E+0 6.969697E-9 3.749640E+0 2.988451E+0 4.499961E+0 7.121212E-9 3.749706E+0 2.989782E+0 4.499965E+0 7.272727E-9 3.749771E+0 2.991113E+0 4.499969E+0 7.424242E-9 3.749822E+0 2.992352E+0 4.499972E+0 7.575758E-9 3.749841E+0 2.993269E+0 4.499974E+0 7.727273E-9 3.749860E+0 2.994102E+0 4.499976E+0 7.878788E-9 3.749878E+0 2.994888E+0 4.499978E+0 8.030303E-9 3.749895E+0 2.995494E+0 4.499980E+0 8.181818E-9 3.749910E+0 2.996072E+0 4.499982E+0 8.333333E-9 3.749926E+0 2.996645E+0 4.499983E+0 8.484848E-9 3.749933E+0 2.997090E+0 4.499985E+0 8.636364E-9 3.749937E+0 2.997451E+0 4.499987E+0 8.787879E-9 3.749941E+0 2.997811E+0 4.499989E+0 8.939394E-9 3.749946E+0 2.998125E+0 4.499990E+0 9.090909E-9 3.749951E+0 2.998349E+0 4.499991E+0 9.242424E-9 3.749956E+0 2.998574E+0 4.499991E+0 9.393939E-9 3.749961E+0 2.998791E+0 4.499991E+0 9.545455E-9 3.749962E+0 2.998929E+0 4.499992E+0 9.696970E-9 3.749963E+0 2.999065E+0 4.499992E+0 9.848485E-9 3.749965E+0 2.999198E+0 4.499992E+0 10.000000E-9 3.749967E+0 2.999298E+0 4.499992E+0 1.015152E-8 3.749969E+0 2.999382E+0 4.499993E+0 1.030303E-8 3.749972E+0 2.999467E+0 4.499994E+0 1.045455E-8 3.749974E+0 2.999537E+0 4.499994E+0 1.060606E-8 3.749976E+0 2.999587E+0 4.499994E+0 1.075758E-8 3.749977E+0 2.999638E+0 4.499994E+0 1.090909E-8 3.749979E+0 2.999686E+0 4.499994E+0 1.106061E-8 3.749980E+0 2.999718E+0 4.499995E+0 1.121212E-8 3.749980E+0 2.999750E+0 4.499996E+0 1.136364E-8 3.749981E+0 2.999782E+0 4.499997E+0 1.151515E-8 3.749982E+0 2.999805E+0 4.499998E+0 1.166667E-8 3.749982E+0 2.999826E+0 4.499998E+0 1.181818E-8 3.749983E+0 2.999847E+0 4.499998E+0 1.196970E-8 3.749984E+0 2.999863E+0 4.499998E+0 1.212121E-8 3.749985E+0 2.999874E+0 4.499998E+0 1.227273E-8 3.749985E+0 2.999885E+0 4.499998E+0 1.242424E-8 3.749986E+0 2.999895E+0 4.499998E+0 1.257576E-8 3.749987E+0 2.999906E+0 4.499998E+0 1.272727E-8 3.749987E+0 2.999916E+0 4.499998E+0 1.287879E-8 3.749988E+0 2.999925E+0 4.499998E+0 1.303030E-8 3.749988E+0 2.999930E+0 4.499998E+0 1.318182E-8 3.749987E+0 2.999933E+0 4.499998E+0 1.333333E-8 3.749987E+0 2.999937E+0 4.499998E+0 1.348485E-8 3.749988E+0 2.999942E+0 4.499998E+0 1.363636E-8 3.749989E+0 2.999947E+0 4.499998E+0 1.378788E-8 3.749991E+0 2.999953E+0 4.499998E+0 1.393939E-8 3.749991E+0 2.999956E+0 4.499998E+0 1.409091E-8 3.749991E+0 2.999957E+0 4.499998E+0 1.424242E-8 3.749992E+0 2.999957E+0 4.499998E+0 1.439394E-8 3.749992E+0 2.999958E+0 4.499998E+0 1.454545E-8 3.749993E+0 2.999962E+0 4.499998E+0 1.469697E-8 3.749994E+0 2.999966E+0 4.499998E+0 1.484848E-8 3.749995E+0 2.999969E+0 4.499998E+0 1.500000E-8 3.749992E+0 2.999965E+0 4.499998E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 2.273289E-5 4.326359E-5 9.812126E-6 3.030303E-10 6.398298E-6 2.404293E-5 -6.627440E-6 4.545455E-10 -1.446408E-5 -5.714286E-6 -2.175328E-5 6.060606E-10 -2.519306E-5 -1.850497E-5 -3.266485E-5 7.575758E-10 -4.011386E-5 -1.330088E-5 -5.479495E-5 9.090909E-10 -7.459526E-5 -4.840560E-5 -6.831489E-5 1.060606E-9 -1.090490E-4 -9.530775E-5 -8.183482E-5 1.212121E-9 -1.435028E-4 -1.422099E-4 -9.801433E-5 1.363636E-9 -1.740596E-4 -1.948017E-4 -1.447788E-4 1.515152E-9 -2.183602E-4 -2.604376E-4 -1.915433E-4 1.666667E-9 -3.280395E-4 -3.600264E-4 -2.383078E-4 1.818182E-9 -4.607717E-4 -4.730094E-4 -3.791113E-4 1.969697E-9 -5.890635E-4 -5.859924E-4 -4.023851E-4 2.121212E-9 -5.900715E-4 -6.664194E-4 -3.503343E-4 2.272727E-9 -4.013917E-4 -7.101343E-4 -1.249369E-3 2.424242E-9 1.224994E-4 -7.538492E-4 -9.670848E-3 2.575758E-9 -7.356460E-4 -7.671184E-4 -2.510373E-2 2.727273E-9 -5.717968E-3 -6.210027E-4 -1.488571E-2 2.878788E-9 -1.724599E-2 -1.597004E-4 1.249910E-1 3.030303E-9 -2.716170E-2 5.269866E-4 7.171309E-1 3.181818E-9 -2.797128E-2 1.428163E-3 1.961617E+0 3.333333E-9 5.257119E-3 7.423591E-4 3.000703E+0 3.484848E-9 1.178302E-1 -2.517100E-3 3.481730E+0 3.636364E-9 4.059402E-1 -7.716891E-3 3.652882E+0 3.787879E-9 8.134848E-1 -1.363837E-2 3.730900E+0 3.939394E-9 1.269169E+0 -1.913301E-2 3.785402E+0 4.090909E-9 1.709490E+0 -2.177891E-2 3.820638E+0 4.242424E-9 2.092535E+0 -2.303220E-2 3.839216E+0 4.393939E-9 2.402115E+0 -2.366900E-2 3.852096E+0 4.545455E-9 2.599373E+0 -2.376494E-2 3.864029E+0 4.696970E-9 2.703668E+0 -1.872187E-2 3.871049E+0 4.848485E-9 2.770410E+0 2.093679E-3 3.874524E+0 5.000000E-9 2.826648E+0 4.356086E-2 3.877985E+0 5.151515E-9 2.854649E+0 1.099859E-1 3.880662E+0 5.303030E-9 2.874245E+0 1.911690E-1 3.881659E+0 5.454545E-9 2.890526E+0 2.886100E-1 3.882580E+0 5.606061E-9 2.906807E+0 3.873547E-1 3.883473E+0 5.757576E-9 2.919460E+0 4.961261E-1 3.883673E+0 5.909091E-9 2.925628E+0 6.169186E-1 3.883829E+0 6.060606E-9 2.931576E+0 7.377111E-1 3.883984E+0 6.212121E-9 2.937270E+0 8.590765E-1 3.884117E+0 6.363636E-9 2.939947E+0 9.819757E-1 3.884240E+0 6.515152E-9 2.942471E+0 1.100091E+0 3.884362E+0 6.666667E-9 2.944996E+0 1.215070E+0 3.884428E+0 6.818182E-9 2.946360E+0 1.319951E+0 3.884409E+0 6.969697E-9 2.947293E+0 1.411268E+0 3.884387E+0 7.121212E-9 2.948227E+0 1.490789E+0 3.884375E+0 7.272727E-9 2.948961E+0 1.568980E+0 3.884427E+0 7.424242E-9 2.949452E+0 1.644626E+0 3.884483E+0 7.575758E-9 2.949937E+0 1.700809E+0 3.884539E+0 7.727273E-9 2.950366E+0 1.743825E+0 3.884530E+0 7.878788E-9 2.950525E+0 1.776767E+0 3.884502E+0 8.030303E-9 2.950672E+0 1.809709E+0 3.884475E+0 8.181818E-9 2.950819E+0 1.841553E+0 3.884479E+0 8.333333E-9 2.950955E+0 1.859927E+0 3.884517E+0 8.484848E-9 2.951088E+0 1.876592E+0 3.884554E+0 8.636364E-9 2.951221E+0 1.893042E+0 3.884579E+0 8.787879E-9 2.951296E+0 1.905173E+0 3.884557E+0 8.939394E-9 2.951320E+0 1.914669E+0 3.884534E+0 9.090909E-9 2.951344E+0 1.924165E+0 3.884510E+0 9.242424E-9 2.951375E+0 1.932148E+0 3.884532E+0 9.393939E-9 2.951427E+0 1.937470E+0 3.884560E+0 9.545455E-9 2.951479E+0 1.942793E+0 3.884588E+0 9.696970E-9 2.951531E+0 1.947952E+0 3.884588E+0 9.848485E-9 2.951536E+0 1.951277E+0 3.884567E+0 10.000000E-9 2.951538E+0 1.954567E+0 3.884547E+0 1.015152E-8 2.951540E+0 1.957799E+0 3.884540E+0 1.030303E-8 2.951559E+0 1.960122E+0 3.884562E+0 1.045455E-8 2.951588E+0 1.962069E+0 3.884586E+0 1.060606E-8 2.951617E+0 1.964012E+0 3.884608E+0 1.075758E-8 2.951635E+0 1.965633E+0 3.884592E+0 1.090909E-8 2.951633E+0 1.966867E+0 3.884574E+0 1.106061E-8 2.951629E+0 1.968101E+0 3.884555E+0 1.121212E-8 2.951628E+0 1.969256E+0 3.884562E+0 1.136364E-8 2.951649E+0 1.970006E+0 3.884582E+0 1.151515E-8 2.951671E+0 1.970756E+0 3.884601E+0 1.166667E-8 2.951693E+0 1.971492E+0 3.884606E+0 1.181818E-8 2.951696E+0 1.972035E+0 3.884589E+0 1.196970E-8 2.951692E+0 1.972528E+0 3.884572E+0 1.212121E-8 2.951688E+0 1.973018E+0 3.884560E+0 1.227273E-8 2.951694E+0 1.973411E+0 3.884576E+0 1.242424E-8 2.951713E+0 1.973720E+0 3.884593E+0 1.257576E-8 2.951733E+0 1.974030E+0 3.884611E+0 1.272727E-8 2.951747E+0 1.974314E+0 3.884603E+0 1.287879E-8 2.951734E+0 1.974526E+0 3.884587E+0 1.303030E-8 2.951720E+0 1.974739E+0 3.884571E+0 1.318182E-8 2.951705E+0 1.974947E+0 3.884572E+0 1.333333E-8 2.951716E+0 1.975091E+0 3.884590E+0 1.348485E-8 2.951733E+0 1.975228E+0 3.884608E+0 1.363636E-8 2.951749E+0 1.975364E+0 3.884618E+0 1.378788E-8 2.951751E+0 1.975477E+0 3.884605E+0 1.393939E-8 2.951741E+0 1.975577E+0 3.884590E+0 1.409091E-8 2.951730E+0 1.975677E+0 3.884574E+0 1.424242E-8 2.951727E+0 1.975765E+0 3.884586E+0 1.439394E-8 2.951746E+0 1.975831E+0 3.884601E+0 1.454545E-8 2.951766E+0 1.975898E+0 3.884616E+0 1.469697E-8 2.951786E+0 1.975963E+0 3.884611E+0 1.484848E-8 2.951768E+0 1.976022E+0 3.884593E+0 1.500000E-8 2.951747E+0 1.976080E+0 3.884574E+0 | |[End data_o | |====================================================================== [End]