|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ386 | TinyLogic(tm) UHS 3-Input Exclusive-OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz386p6x_230.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ386 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=1.855 Vinl=0.795 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [GND Clamp] -2.650000E+0 -2.438163E+0 -2.525210E+0 -2.352437E+0 -2.550000E+0 -2.300124E+0 -2.387110E+0 -2.214119E+0 -2.450000E+0 -2.162213E+0 -2.249153E+0 -2.075925E+0 -2.350000E+0 -2.024447E+0 -2.111357E+0 -1.937878E+0 -2.250000E+0 -1.886847E+0 -1.973742E+0 -1.800013E+0 -2.150000E+0 -1.749440E+0 -1.836334E+0 -1.662373E+0 -2.050000E+0 -1.612256E+0 -1.699163E+0 -1.525005E+0 -1.950000E+0 -1.475336E+0 -1.562270E+0 -1.387960E+0 -1.850000E+0 -1.338735E+0 -1.425702E+0 -1.251289E+0 -1.750000E+0 -1.202521E+0 -1.289522E+0 -1.115049E+0 -1.650000E+0 -1.066786E+0 -1.153814E+0 -9.793131E-1 -1.550000E+0 -9.316571E-1 -1.018688E+0 -8.441897E-1 -1.450000E+0 -7.973078E-1 -8.843022E-1 -7.098485E-1 -1.350000E+0 -6.639964E-1 -7.508810E-1 -5.765717E-1 -1.250000E+0 -5.321405E-1 -6.187691E-1 -4.448628E-1 -1.150000E+0 -4.024484E-1 -4.885379E-1 -3.157299E-1 -1.050000E+0 -2.763550E-1 -3.611739E-1 -1.916161E-1 -9.500000E-1 -1.573117E-1 -2.387058E-1 -8.083368E-2 -8.500000E-1 -5.642883E-2 -1.260543E-1 -2.071765E-2 -7.500000E-1 -8.147614E-3 -3.807210E-2 -1.277697E-2 -6.500000E-1 -2.485232E-3 -3.745842E-3 -5.591543E-3 -5.500000E-1 -5.949892E-4 -3.581580E-4 -1.063256E-3 -4.500000E-1 -5.270660E-5 -4.939093E-5 -6.621318E-5 -3.500000E-1 -2.579727E-6 -4.126112E-6 -1.587097E-6 -2.500000E-1 -8.345113E-8 -2.414767E-7 -2.102099E-8 -1.500000E-1 -2.027632E-9 -1.095920E-8 -2.072503E-10 -5.000000E-2 -4.114314E-11 -3.667256E-10 -7.956497E-12 5.000000E-2 -3.989420E-12 6.652236E-12 -5.365625E-12 1.500000E-1 -1.921741E-12 2.314072E-11 -4.094169E-12 2.500000E-1 -5.772048E-13 2.670731E-11 -2.870371E-12 3.500000E-1 6.747937E-13 2.923495E-11 -1.618927E-12 4.500000E-1 2.040368E-12 3.164203E-11 -3.108624E-13 5.500000E-1 3.349099E-12 3.399237E-11 8.835155E-13 6.500000E-1 4.601209E-12 3.639912E-11 2.248424E-12 7.500000E-1 5.853540E-12 3.846569E-11 3.386624E-12 8.500000E-1 7.105428E-12 4.087309E-11 4.638068E-12 9.500000E-1 8.471446E-12 4.316726E-11 5.889955E-12 1.050000E+0 9.950708E-12 4.546054E-11 7.140955E-12 1.150000E+0 1.108846E-11 4.775337E-11 8.391954E-12 1.250000E+0 1.245537E-11 4.993430E-11 9.643841E-12 1.350000E+0 1.382050E-11 5.211344E-11 1.112221E-11 1.450000E+0 1.495915E-11 5.452085E-11 1.237455E-11 1.550000E+0 1.655209E-11 5.670044E-11 1.362599E-11 1.650000E+0 1.769029E-11 5.910741E-11 1.442224E-11 1.750000E+0 1.882938E-11 6.151437E-11 1.590106E-11 1.850000E+0 2.019451E-11 6.369574E-11 1.715250E-11 1.950000E+0 2.133405E-11 6.587533E-11 1.885958E-11 2.050000E+0 2.247180E-11 6.805404E-11 1.965628E-11 2.150000E+0 2.338219E-11 7.023363E-11 2.090683E-11 2.250000E+0 2.520295E-11 7.286886E-11 2.215828E-11 2.350000E+0 2.656986E-11 7.504934E-11 2.295675E-11 2.450000E+0 2.793588E-11 7.768368E-11 2.466294E-11 2.550000E+0 2.884626E-11 7.986327E-11 2.591349E-11 2.650000E+0 3.021228E-11 8.249849E-11 2.716494E-11 | [POWER Clamp] -5.000000E-2 3.112266E-11 7.504756E-11 3.216982E-11 -1.500000E-1 3.203304E-11 7.768279E-11 3.387690E-11 -2.500000E-1 3.339995E-11 7.986327E-11 3.467360E-11 -3.500000E-1 3.476597E-11 8.249849E-11 3.637979E-11 -4.500000E-1 3.658674E-11 8.422245E-11 3.717560E-11 -5.500000E-1 3.749623E-11 8.640293E-11 3.842793E-11 -6.500000E-1 3.886225E-11 8.903727E-11 4.013323E-11 -7.500000E-1 3.977530E-11 9.167250E-11 4.138556E-11 -8.500000E-1 4.113865E-11 9.385120E-11 4.263434E-11 -9.500000E-1 4.295942E-11 9.557783E-11 4.388667E-11 -1.050000E+0 4.386891E-11 9.821128E-11 4.422951E-11 -1.150000E+0 4.569145E-11 9.993612E-11 4.639134E-11 -1.250000E+0 4.660273E-11 1.030252E-10 4.764189E-11 -1.350000E+0 4.842172E-11 1.056596E-10 4.889245E-11 -1.450000E+0 4.933299E-11 1.082939E-10 4.923528E-11 -1.550000E+0 5.115553E-11 1.100187E-10 5.139533E-11 -1.650000E+0 5.024604E-11 1.121983E-10 5.173817E-11 -1.750000E+0 5.388579E-11 1.152892E-10 5.390000E-11 -1.850000E+0 5.479529E-11 1.179218E-10 5.515055E-11 -1.950000E+0 5.570656E-11 1.201013E-10 5.549161E-11 -2.050000E+0 5.661783E-11 1.222827E-10 5.674394E-11 -2.150000E+0 5.934809E-11 1.258265E-10 5.799627E-11 -2.250000E+0 6.026114E-11 1.280079E-10 6.015810E-11 -2.350000E+0 6.207835E-11 1.297292E-10 6.049738E-11 -2.450000E+0 6.208368E-11 1.323671E-10 6.265921E-11 -2.550000E+0 6.390089E-11 1.368187E-10 6.300027E-11 -2.650000E+0 6.572343E-11 1.403643E-10 6.425260E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.325 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [Pullup] -2.650000E+0 4.258919E-2 1.515071E-2 2.107406E-1 -2.550000E+0 4.763214E-2 1.835660E-2 2.546027E-1 -2.450000E+0 1.068688E-1 1.933989E-2 2.612963E-1 -2.350000E+0 1.593330E-1 1.999829E-2 2.613472E-1 -2.250000E+0 1.650748E-1 2.195021E-2 2.577369E-1 -2.150000E+0 1.650893E-1 8.205272E-2 2.516358E-1 -2.050000E+0 1.621420E-1 9.814936E-2 2.436507E-1 -1.950000E+0 1.572455E-1 1.006212E-1 2.341075E-1 -1.850000E+0 1.508868E-1 9.952840E-2 2.231253E-1 -1.750000E+0 1.433042E-1 9.638403E-2 2.109099E-1 -1.650000E+0 1.347266E-1 9.176928E-2 1.981784E-1 -1.550000E+0 1.256661E-1 8.606047E-2 1.853527E-1 -1.450000E+0 1.165411E-1 7.978119E-2 1.724920E-1 -1.350000E+0 1.074568E-1 7.339196E-2 1.595968E-1 -1.250000E+0 9.842613E-2 6.705008E-2 1.466659E-1 -1.150000E+0 8.945235E-2 6.078461E-2 1.337023E-1 -1.050000E+0 8.054056E-2 5.460239E-2 1.207191E-1 -9.500000E-1 7.170164E-2 4.850898E-2 1.077620E-1 -8.500000E-1 6.296246E-2 4.251340E-2 9.502108E-2 -7.500000E-1 5.440360E-2 3.663337E-2 8.325220E-2 -6.500000E-1 4.630698E-2 3.090773E-2 7.213122E-2 -5.500000E-1 3.881198E-2 2.544797E-2 6.101772E-2 -4.500000E-1 3.148335E-2 2.040058E-2 4.989131E-2 -3.500000E-1 2.425192E-2 1.558740E-2 3.875916E-2 -2.500000E-1 1.713271E-2 1.091670E-2 2.763397E-2 -1.500000E-1 1.014925E-2 6.403917E-3 1.653508E-2 -5.000000E-2 3.332977E-3 2.079509E-3 5.490376E-3 5.000000E-2 -3.245919E-3 -2.003076E-3 -5.388476E-3 1.500000E-1 -9.383500E-3 -5.732804E-3 -1.563755E-2 2.500000E-1 -1.504912E-2 -9.093893E-3 -2.518858E-2 3.500000E-1 -2.024367E-2 -1.208704E-2 -3.404885E-2 4.500000E-1 -2.496873E-2 -1.471439E-2 -4.222615E-2 5.500000E-1 -2.922697E-2 -1.698047E-2 -4.972904E-2 6.500000E-1 -3.302280E-2 -1.889382E-2 -5.656721E-2 7.500000E-1 -3.636335E-2 -2.046943E-2 -6.275216E-2 8.500000E-1 -3.926005E-2 -2.173195E-2 -6.829816E-2 9.500000E-1 -4.173094E-2 -2.271831E-2 -7.322373E-2 1.050000E+0 -4.380351E-2 -2.347712E-2 -7.755380E-2 1.150000E+0 -4.551714E-2 -2.406254E-2 -8.132244E-2 1.250000E+0 -4.692306E-2 -2.452498E-2 -8.457521E-2 1.350000E+0 -4.807997E-2 -2.490427E-2 -8.736981E-2 1.450000E+0 -4.904602E-2 -2.522819E-2 -8.977287E-2 1.550000E+0 -4.987127E-2 -2.551479E-2 -9.185310E-2 1.650000E+0 -5.059420E-2 -2.577541E-2 -9.367370E-2 1.750000E+0 -5.124212E-2 -2.601719E-2 -9.528751E-2 1.850000E+0 -5.183373E-2 -2.624470E-2 -9.673592E-2 1.950000E+0 -5.238172E-2 -2.646099E-2 -9.805037E-2 2.050000E+0 -5.289482E-2 -2.666814E-2 -9.925454E-2 2.150000E+0 -5.337916E-2 -2.686762E-2 -1.003665E-1 2.250000E+0 -5.383925E-2 -2.706052E-2 -1.014001E-1 2.350000E+0 -5.427845E-2 -2.715478E-2 -1.023666E-1 2.450000E+0 -5.469938E-2 -2.733932E-2 -1.032747E-1 2.550000E+0 -5.510413E-2 -2.751907E-2 -1.041317E-1 2.650000E+0 -5.549440E-2 -2.769488E-2 -1.049436E-1 2.700000E+0 -5.568456E-2 -2.787247E-2 -1.057154E-1 2.800000E+0 -5.605571E-2 -2.810418E-2 -1.064516E-1 2.900000E+0 -5.641558E-2 -2.884806E-2 -1.071557E-1 3.000000E+0 -5.676595E-2 -3.682141E-2 -1.074968E-1 3.100000E+0 -5.712451E-2 -1.263613E-1 -1.081586E-1 3.200000E+0 -5.768046E-2 -4.876033E-1 -1.087955E-1 3.300000E+0 -5.911152E-2 -1.042442E+0 -1.094099E-1 3.400000E+0 -6.347620E-2 -1.671006E+0 -1.100070E-1 3.500000E+0 -1.207482E-1 -2.333047E+0 -1.106795E-1 3.600000E+0 -4.584564E-1 -3.013517E+0 -1.122620E-1 3.700000E+0 -1.011495E+0 -3.705603E+0 -1.160335E-1 3.800000E+0 -1.634964E+0 -4.405548E+0 -1.211658E-1 3.900000E+0 -2.287963E+0 -5.111171E+0 -1.460609E-1 4.000000E+0 -2.956660E+0 -5.821080E+0 -4.417341E-1 4.100000E+0 -3.635077E+0 -6.534334E+0 -1.005001E+0 4.200000E+0 -4.319997E+0 -7.250270E+0 -1.638900E+0 4.300000E+0 -5.009582E+0 -7.968400E+0 -2.298963E+0 4.400000E+0 -5.702673E+0 -8.688359E+0 -2.972285E+0 4.500000E+0 -6.398490E+0 -9.409865E+0 -3.653552E+0 4.600000E+0 -7.096486E+0 -1.013270E+1 -4.340087E+0 4.700000E+0 -7.796262E+0 -1.085668E+1 -5.030364E+0 4.800000E+0 -8.497519E+0 -1.158166E+1 -5.723427E+0 4.900000E+0 -9.200027E+0 -1.230752E+1 -6.418651E+0 5.000000E+0 -9.903606E+0 -1.303418E+1 -7.115590E+0 5.100000E+0 -1.060811E+1 -1.376153E+1 -7.813928E+0 5.200000E+0 -1.131343E+1 -1.448952E+1 -8.513425E+0 5.300000E+0 -1.201945E+1 -1.521807E+1 -9.213901E+0 | [Pulldown] -2.650000E+0 -1.195774E+1 -1.264064E+1 -1.155297E+1 -2.550000E+0 -1.125203E+1 -1.191456E+1 -1.085052E+1 -2.450000E+0 -1.054706E+1 -1.118932E+1 -1.014868E+1 -2.350000E+0 -9.842903E+0 -1.046503E+1 -9.447538E+0 -2.250000E+0 -9.139696E+0 -9.741820E+0 -8.747198E+0 -2.150000E+0 -8.437583E+0 -9.019857E+0 -8.047794E+0 -2.050000E+0 -7.736750E+0 -8.299342E+0 -7.349497E+0 -1.950000E+0 -7.037436E+0 -7.580529E+0 -6.652525E+0 -1.850000E+0 -6.339949E+0 -6.863743E+0 -5.957170E+0 -1.750000E+0 -5.644704E+0 -6.149414E+0 -5.263830E+0 -1.650000E+0 -4.952272E+0 -5.438121E+0 -4.573076E+0 -1.550000E+0 -4.263470E+0 -4.730670E+0 -3.885738E+0 -1.450000E+0 -3.579524E+0 -4.028233E+0 -3.203136E+0 -1.350000E+0 -2.902389E+0 -3.332595E+0 -2.527508E+0 -1.250000E+0 -2.235535E+0 -2.646721E+0 -1.863114E+0 -1.150000E+0 -1.585516E+0 -1.975743E+0 -1.219589E+0 -1.050000E+0 -9.679040E-1 -1.330213E+0 -6.261385E-1 -9.500000E-1 -4.304739E-1 -7.356988E-1 -2.163011E-1 -8.500000E-1 -1.311826E-1 -2.688245E-1 -1.380771E-1 -7.500000E-1 -7.998556E-2 -7.378231E-2 -1.214583E-1 -6.500000E-1 -6.794751E-2 -4.291580E-2 -1.052700E-1 -5.500000E-1 -5.739889E-2 -3.493599E-2 -8.934631E-2 -4.500000E-1 -4.701405E-2 -2.831885E-2 -7.375860E-2 -3.500000E-1 -3.661027E-2 -2.181436E-2 -5.794872E-2 -2.500000E-1 -2.614150E-2 -1.538843E-2 -4.178767E-2 -1.500000E-1 -1.564762E-2 -9.083558E-3 -2.529198E-2 -5.000000E-2 -5.190245E-3 -2.964381E-3 -8.496115E-3 -8.881784E-16 -1.351552E-10 -1.314642E-10 -1.530001E-10 1.000000E-1 9.861947E-3 5.560353E-3 1.630606E-2 2.000000E-1 1.879129E-2 1.055170E-2 3.116522E-2 3.000000E-1 2.683099E-2 1.499830E-2 4.464011E-2 4.000000E-1 3.402207E-2 1.892339E-2 5.679137E-2 5.000000E-1 4.040303E-2 2.234914E-2 6.767592E-2 6.000000E-1 4.600925E-2 2.529672E-2 7.734479E-2 7.000000E-1 5.087206E-2 2.778650E-2 8.584017E-2 8.000000E-1 5.501791E-2 2.983892E-2 9.319202E-2 9.000000E-1 5.846868E-2 3.147715E-2 9.941593E-2 1.000000E+0 6.124704E-2 3.273336E-2 1.045189E-1 1.100000E+0 6.339173E-2 3.365753E-2 1.085245E-1 1.200000E+0 6.497851E-2 3.431892E-2 1.115194E-1 1.300000E+0 6.612228E-2 3.479226E-2 1.136767E-1 1.400000E+0 6.694805E-2 3.514011E-2 1.152151E-1 1.500000E+0 6.755974E-2 3.540638E-2 1.163314E-1 1.600000E+0 6.803031E-2 3.561923E-2 1.171696E-1 1.700000E+0 6.840706E-2 3.579626E-2 1.178242E-1 1.800000E+0 6.872001E-2 3.594856E-2 1.183551E-1 1.900000E+0 6.898836E-2 3.608324E-2 1.188004E-1 2.000000E+0 6.922463E-2 3.620504E-2 1.191847E-1 2.100000E+0 6.943723E-2 3.631717E-2 1.195244E-1 2.200000E+0 6.963195E-2 3.642188E-2 1.198307E-1 2.300000E+0 6.981289E-2 3.652080E-2 1.201114E-1 2.400000E+0 6.998300E-2 3.661511E-2 1.203721E-1 2.500000E+0 7.014449E-2 3.670570E-2 1.206170E-1 2.600000E+0 7.029902E-2 3.679338E-2 1.208492E-1 2.700000E+0 7.044790E-2 3.688098E-2 1.210711E-1 2.800000E+0 7.059219E-2 3.701765E-2 1.212848E-1 2.900000E+0 7.073276E-2 3.748145E-2 1.214919E-1 3.000000E+0 7.087038E-2 3.829681E-2 1.216937E-1 3.100000E+0 7.100583E-2 3.926097E-2 1.218917E-1 3.200000E+0 7.114331E-2 4.029496E-2 1.220870E-1 3.300000E+0 7.140762E-2 4.136596E-2 1.222809E-1 3.400000E+0 7.237536E-2 4.245647E-2 1.224744E-1 3.500000E+0 7.382787E-2 4.355574E-2 1.226689E-1 3.600000E+0 7.543935E-2 4.465577E-2 1.228656E-1 3.700000E+0 7.711597E-2 4.574965E-2 1.230757E-1 3.800000E+0 7.882326E-2 4.683084E-2 1.236973E-1 3.900000E+0 8.054471E-2 4.789265E-2 1.257956E-1 4.000000E+0 8.227068E-2 4.892777E-2 1.284276E-1 4.100000E+0 8.399471E-2 4.992769E-2 1.311800E-1 4.200000E+0 8.571194E-2 5.088202E-2 1.339649E-1 4.300000E+0 8.741837E-2 5.177730E-2 1.367538E-1 4.400000E+0 8.911039E-2 5.259518E-2 1.395350E-1 4.500000E+0 9.078439E-2 5.330875E-2 1.423038E-1 4.600000E+0 9.243652E-2 5.387491E-2 1.450586E-1 4.700000E+0 9.406231E-2 5.421400E-2 1.478000E-1 4.800000E+0 9.565622E-2 5.413720E-2 1.505296E-1 4.900000E+0 9.721102E-2 5.292098E-2 1.532497E-1 5.000000E+0 9.871679E-2 4.791363E-2 1.559631E-1 5.100000E+0 1.001592E-1 4.230991E-2 1.586730E-1 5.200000E+0 1.015165E-1 4.047227E-2 1.613823E-1 5.300000E+0 1.027526E-1 4.042224E-2 1.640939E-1 | [Ramp] dV/dt_r 1.135E+0/1.131E-9 7.230E-1/2.482E-9 1.490E+0/5.463E-10 dV/dt_f 1.275E+0/1.301E-9 7.976E-1/2.604E-9 1.583E+0/6.948E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 2.650000E+0 2.300000E+0 3.000000E+0 2.525253E-10 2.649982E+0 2.299970E+0 2.999991E+0 5.050505E-10 2.649996E+0 2.299986E+0 2.999999E+0 7.575758E-10 2.649996E+0 2.299985E+0 3.000006E+0 1.010101E-9 2.650021E+0 2.299994E+0 3.000048E+0 1.262626E-9 2.650050E+0 2.300004E+0 3.000107E+0 1.515152E-9 2.650203E+0 2.300129E+0 3.000243E+0 1.767677E-9 2.650490E+0 2.300275E+0 3.000526E+0 2.020202E-9 2.650796E+0 2.300569E+0 3.000819E+0 2.272727E-9 2.651075E+0 2.300876E+0 3.000993E+0 2.525253E-9 2.651340E+0 2.301180E+0 2.999929E+0 2.777778E-9 2.651147E+0 2.301449E+0 2.996565E+0 3.030303E-9 2.649579E+0 2.301691E+0 2.993621E+0 3.282828E-9 2.646538E+0 2.301396E+0 3.007069E+0 3.535354E-9 2.643937E+0 2.300732E+0 3.007771E+0 3.787879E-9 2.646691E+0 2.299326E+0 2.971736E+0 4.040404E-9 2.652287E+0 2.297926E+0 2.872341E+0 4.292929E-9 2.656760E+0 2.296536E+0 2.741449E+0 4.545455E-9 2.658542E+0 2.295595E+0 2.431264E+0 4.797980E-9 2.653021E+0 2.295756E+0 1.942612E+0 5.050505E-9 2.642492E+0 2.297335E+0 1.330183E+0 5.303030E-9 2.617841E+0 2.299263E+0 8.331917E-1 5.555556E-9 2.557847E+0 2.300668E+0 5.915449E-1 5.808081E-9 2.485946E+0 2.302380E+0 5.005007E-1 6.060606E-9 2.381418E+0 2.304013E+0 4.585688E-1 6.313131E-9 2.196537E+0 2.305021E+0 4.356359E-1 6.565657E-9 1.972605E+0 2.305808E+0 4.144199E-1 6.818182E-9 1.697665E+0 2.306270E+0 4.028767E-1 7.070707E-9 1.422422E+0 2.306484E+0 3.928510E-1 7.323232E-9 1.170954E+0 2.305674E+0 3.866780E-1 7.575758E-9 9.555083E-1 2.304145E+0 3.810339E-1 7.828283E-9 8.266081E-1 2.297370E+0 3.777397E-1 8.080808E-9 7.212961E-1 2.287198E+0 3.747050E-1 8.333333E-9 6.802734E-1 2.266822E+0 3.726848E-1 8.585859E-9 6.454609E-1 2.240375E+0 3.707638E-1 8.838384E-9 6.237250E-1 2.201756E+0 3.696986E-1 9.090909E-9 6.048408E-1 2.156496E+0 3.686884E-1 9.343434E-9 5.929025E-1 2.094346E+0 3.679515E-1 9.595960E-9 5.820010E-1 2.023762E+0 3.672335E-1 9.848485E-9 5.734696E-1 1.931040E+0 3.668863E-1 1.010101E-8 5.660065E-1 1.828222E+0 3.665462E-1 1.035354E-8 5.609934E-1 1.719446E+0 3.662518E-1 1.060606E-8 5.563342E-1 1.613751E+0 3.659664E-1 1.085859E-8 5.524235E-1 1.511909E+0 3.658591E-1 1.111111E-8 5.490660E-1 1.418425E+0 3.657502E-1 1.136364E-8 5.467775E-1 1.336173E+0 3.656185E-1 1.161616E-8 5.446223E-1 1.258314E+0 3.654961E-1 1.186869E-8 5.427030E-1 1.194337E+0 3.654698E-1 1.212121E-8 5.411043E-1 1.135408E+0 3.654390E-1 1.237374E-8 5.400264E-1 1.088723E+0 3.653721E-1 1.262626E-8 5.389890E-1 1.046210E+0 3.653137E-1 1.287879E-8 5.380121E-1 1.013199E+0 3.653135E-1 1.313131E-8 5.372314E-1 9.832111E-1 3.653073E-1 1.338384E-8 5.367205E-1 9.598071E-1 3.652672E-1 1.363636E-8 5.362085E-1 9.383749E-1 3.652351E-1 1.388889E-8 5.356952E-1 9.215957E-1 3.652430E-1 1.414141E-8 5.353081E-1 9.061182E-1 3.652422E-1 1.439394E-8 5.350684E-1 8.938385E-1 3.652044E-1 1.464646E-8 5.348101E-1 8.824038E-1 3.651804E-1 1.489899E-8 5.345316E-1 8.733208E-1 3.652084E-1 1.515152E-8 5.343379E-1 8.648130E-1 3.652229E-1 1.540404E-8 5.342285E-1 8.579586E-1 3.651918E-1 1.565657E-8 5.340941E-1 8.514861E-1 3.651753E-1 1.590909E-8 5.339367E-1 8.462666E-1 3.652028E-1 1.616162E-8 5.338385E-1 8.413147E-1 3.652147E-1 1.641414E-8 5.337907E-1 8.373008E-1 3.651841E-1 1.666667E-8 5.337170E-1 8.334732E-1 3.651705E-1 1.691919E-8 5.336232E-1 8.303641E-1 3.651990E-1 1.717172E-8 5.335734E-1 8.273873E-1 3.652093E-1 1.742424E-8 5.335553E-1 8.249700E-1 3.651788E-1 1.767677E-8 5.335117E-1 8.226465E-1 3.651678E-1 1.792929E-8 5.334510E-1 8.207524E-1 3.651968E-1 1.818182E-8 5.334240E-1 8.189253E-1 3.652055E-1 1.843434E-8 5.334174E-1 8.174439E-1 3.651762E-1 1.868687E-8 5.333915E-1 8.160099E-1 3.651660E-1 1.893939E-8 5.333547E-1 8.148388E-1 3.651885E-1 1.919192E-8 5.333421E-1 8.137018E-1 3.651899E-1 1.944444E-8 5.333420E-1 8.127837E-1 3.651581E-1 1.969697E-8 5.333210E-1 8.118890E-1 3.651493E-1 1.994949E-8 5.332902E-1 8.111576E-1 3.651736E-1 2.020202E-8 5.332893E-1 8.104443E-1 3.651775E-1 2.045455E-8 5.333011E-1 8.098685E-1 3.651541E-1 2.070707E-8 5.332854E-1 8.093069E-1 3.651518E-1 2.095960E-8 5.332590E-1 8.088435E-1 3.651753E-1 2.121212E-8 5.332642E-1 8.083944E-1 3.651757E-1 2.146465E-8 5.332805E-1 8.080278E-1 3.651497E-1 2.171717E-8 5.332602E-1 8.076731E-1 3.651500E-1 2.196970E-8 5.332284E-1 8.073772E-1 3.651776E-1 2.222222E-8 5.332331E-1 8.070922E-1 3.651769E-1 2.247475E-8 5.332480E-1 8.068547E-1 3.651489E-1 2.272727E-8 5.332395E-1 8.066264E-1 3.651502E-1 2.297980E-8 5.332252E-1 8.064331E-1 3.651777E-1 2.323232E-8 5.332317E-1 8.062475E-1 3.651738E-1 2.348485E-8 5.332429E-1 8.060885E-1 3.651440E-1 2.373737E-8 5.332358E-1 8.059329E-1 3.651478E-1 2.398990E-8 5.332254E-1 8.057877E-1 3.651771E-1 2.424242E-8 5.332313E-1 8.056513E-1 3.651714E-1 2.449495E-8 5.332397E-1 8.055394E-1 3.651411E-1 2.474747E-8 5.332323E-1 8.054313E-1 3.651517E-1 2.500000E-8 5.332228E-1 8.053327E-1 3.651884E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.867555E+0 1.191780E+0 2.457928E+0 1.515152E-10 1.867537E+0 1.191754E+0 2.457916E+0 3.030303E-10 1.867541E+0 1.191759E+0 2.457928E+0 4.545455E-10 1.867547E+0 1.191768E+0 2.457933E+0 6.060606E-10 1.867549E+0 1.191777E+0 2.457934E+0 7.575758E-10 1.867546E+0 1.191780E+0 2.457934E+0 9.090909E-10 1.867539E+0 1.191804E+0 2.457930E+0 1.060606E-9 1.867532E+0 1.191839E+0 2.457925E+0 1.212121E-9 1.867524E+0 1.191874E+0 2.457919E+0 1.363636E-9 1.867513E+0 1.191865E+0 2.457892E+0 1.515152E-9 1.867436E+0 1.191793E+0 2.457803E+0 1.666667E-9 1.867173E+0 1.191721E+0 2.457600E+0 1.818182E-9 1.866846E+0 1.191616E+0 2.457396E+0 1.969697E-9 1.866519E+0 1.191190E+0 2.457192E+0 2.121212E-9 1.865771E+0 1.190516E+0 2.456516E+0 2.272727E-9 1.864549E+0 1.189705E+0 2.455101E+0 2.424242E-9 1.863328E+0 1.188306E+0 2.453456E+0 2.575758E-9 1.861696E+0 1.186778E+0 2.452357E+0 2.727273E-9 1.858702E+0 1.185250E+0 2.451744E+0 2.878788E-9 1.855389E+0 1.183370E+0 2.452570E+0 3.030303E-9 1.852451E+0 1.181018E+0 2.456425E+0 3.181818E-9 1.852511E+0 1.177465E+0 2.462390E+0 3.333333E-9 1.854949E+0 1.172299E+0 2.454169E+0 3.484848E-9 1.860893E+0 1.166985E+0 2.419093E+0 3.636364E-9 1.868157E+0 1.162080E+0 2.364539E+0 3.787879E-9 1.874667E+0 1.159531E+0 2.254197E+0 3.939394E-9 1.875865E+0 1.160408E+0 2.036423E+0 4.090909E-9 1.863961E+0 1.162794E+0 1.727407E+0 4.242424E-9 1.840733E+0 1.166289E+0 1.399451E+0 4.393939E-9 1.798496E+0 1.173620E+0 9.810628E-1 4.545455E-9 1.744365E+0 1.182081E+0 6.363697E-1 4.696970E-9 1.674731E+0 1.190744E+0 3.316465E-1 4.848485E-9 1.573271E+0 1.197964E+0 1.901146E-1 5.000000E-9 1.471336E+0 1.204358E+0 1.128781E-1 5.151515E-9 1.361805E+0 1.207521E+0 6.638419E-2 5.303030E-9 1.220628E+0 1.208068E+0 3.460035E-2 5.454545E-9 1.059151E+0 1.206047E+0 1.937445E-2 5.606061E-9 8.876926E-1 1.194475E+0 7.775133E-3 5.757576E-9 7.162345E-1 1.179767E+0 5.163400E-3 5.909091E-9 5.450320E-1 1.164807E+0 3.699773E-3 6.060606E-9 3.884184E-1 1.140881E+0 3.750314E-3 6.212121E-9 2.774019E-1 1.106215E+0 3.288110E-3 6.363636E-9 2.020577E-1 1.067249E+0 2.446921E-3 6.515152E-9 1.298697E-1 1.027689E+0 2.061323E-3 6.666667E-9 9.169188E-2 9.881277E-1 1.854000E-3 6.818182E-9 6.384454E-2 9.464070E-1 1.646677E-3 6.969697E-9 4.302452E-2 9.033341E-1 1.416984E-3 7.121212E-9 2.765127E-2 8.602612E-1 1.158437E-3 7.272727E-9 1.876460E-2 8.171870E-1 8.992414E-4 7.424242E-9 1.216651E-2 7.741106E-1 6.732900E-4 7.575758E-9 7.480294E-3 7.310341E-1 6.287966E-4 7.727273E-9 5.776609E-3 6.872708E-1 5.912290E-4 7.878788E-9 4.276857E-3 6.397179E-1 5.536614E-4 8.030303E-9 2.998328E-3 5.915545E-1 4.657027E-4 8.181818E-9 2.803788E-3 5.433912E-1 3.665886E-4 8.333333E-9 2.778851E-3 4.898523E-1 2.674746E-4 8.484848E-9 2.753915E-3 4.341707E-1 2.187955E-4 8.636364E-9 2.434198E-3 3.784891E-1 2.151477E-4 8.787879E-9 2.008200E-3 3.262928E-1 2.121003E-4 8.939394E-9 1.582201E-3 2.784633E-1 2.003874E-4 9.090909E-9 1.343533E-3 2.307939E-1 1.626780E-4 9.242424E-9 1.327579E-3 1.874961E-1 1.240798E-4 9.393939E-9 1.317869E-3 1.586658E-1 8.548164E-5 9.545455E-9 1.265077E-3 1.318131E-1 8.297763E-5 9.696970E-9 1.081121E-3 1.049604E-1 8.366562E-5 9.848485E-9 8.799322E-4 8.767671E-2 8.435361E-5 10.000000E-9 6.787433E-4 7.256513E-2 7.636294E-5 1.015152E-8 6.442171E-4 5.745355E-2 6.302480E-5 1.030303E-8 6.426244E-4 4.460529E-2 4.968667E-5 1.045455E-8 6.410316E-4 3.503468E-2 3.998171E-5 1.060606E-8 5.879815E-4 2.759240E-2 3.720670E-5 1.075758E-8 4.902067E-4 2.070195E-2 3.463354E-5 1.090909E-8 3.924320E-4 1.533381E-2 3.213963E-5 1.106061E-8 3.239511E-4 1.234670E-2 3.092274E-5 1.121212E-8 3.174753E-4 9.359591E-3 2.975869E-5 1.136364E-8 3.173466E-4 6.795270E-3 2.859464E-5 1.151515E-8 3.138252E-4 5.579839E-3 2.384039E-5 1.166667E-8 2.747937E-4 4.606000E-3 1.768129E-5 1.181818E-8 2.294291E-4 3.679981E-3 1.152218E-5 1.196970E-8 1.840646E-4 3.287954E-3 1.014763E-5 1.212121E-8 1.658184E-4 3.111119E-3 1.494447E-5 1.227273E-8 1.631600E-4 2.934283E-3 1.987999E-5 1.242424E-8 1.605015E-4 2.737284E-3 2.281602E-5 1.257576E-8 1.518212E-4 2.519298E-3 1.483818E-5 1.272727E-8 1.337471E-4 2.301312E-3 6.443768E-6 1.287879E-8 1.150307E-4 2.114132E-3 -1.950640E-6 1.303030E-8 9.840833E-5 2.006337E-3 2.933538E-6 1.318182E-8 9.204668E-5 1.906836E-3 1.075725E-5 1.333333E-8 8.729045E-5 1.805332E-3 1.858096E-5 1.348485E-8 8.253422E-5 1.691630E-3 1.689865E-5 1.363636E-8 7.713987E-5 1.573923E-3 6.728803E-6 1.378788E-8 7.151546E-5 1.456215E-3 -3.554207E-6 1.393939E-8 6.589104E-5 1.363169E-3 -8.687542E-6 1.409091E-8 5.991258E-5 1.287261E-3 1.628146E-6 1.424242E-8 5.351318E-5 1.211353E-3 1.247201E-5 1.439394E-8 4.710198E-5 1.137539E-3 2.331587E-5 1.454545E-8 4.237287E-5 1.068249E-3 1.274178E-5 1.469697E-8 4.276481E-5 9.990948E-4 2.735889E-7 1.484848E-8 4.382958E-5 9.299550E-4 -1.219460E-5 1.500000E-8 4.489436E-5 8.608770E-4 2.938717E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 5.330375E-1 8.042032E-1 3.651051E-1 1.515152E-10 5.330466E-1 8.042321E-1 3.651114E-1 3.030303E-10 5.330155E-1 8.041500E-1 3.650937E-1 4.545455E-10 5.329839E-1 8.040500E-1 3.650760E-1 6.060606E-10 5.329636E-1 8.039707E-1 3.650708E-1 7.575758E-10 5.329561E-1 8.039267E-1 3.650756E-1 9.090909E-10 5.329841E-1 8.038826E-1 3.650802E-1 1.060606E-9 5.330282E-1 8.038633E-1 3.651353E-1 1.212121E-9 5.330724E-1 8.039268E-1 3.652522E-1 1.363636E-9 5.331858E-1 8.040063E-1 3.653799E-1 1.515152E-9 5.334572E-1 8.041006E-1 3.655167E-1 1.666667E-9 5.338321E-1 8.044149E-1 3.657746E-1 1.818182E-9 5.342831E-1 8.049959E-1 3.660830E-1 1.969697E-9 5.350934E-1 8.058474E-1 3.663914E-1 2.121212E-9 5.359038E-1 8.070104E-1 3.668312E-1 2.272727E-9 5.367141E-1 8.085247E-1 3.675235E-1 2.424242E-9 5.375448E-1 8.100389E-1 3.693314E-1 2.575758E-9 5.386068E-1 8.115802E-1 3.718019E-1 2.727273E-9 5.398389E-1 8.131938E-1 3.886739E-1 2.878788E-9 5.408971E-1 8.148160E-1 4.589245E-1 3.030303E-9 5.418494E-1 8.164780E-1 7.168574E-1 3.181818E-9 5.477094E-1 8.183329E-1 1.309629E+0 3.333333E-9 5.898045E-1 8.201748E-1 2.032743E+0 3.484848E-9 7.097752E-1 8.220110E-1 2.610532E+0 3.636364E-9 9.920517E-1 8.229632E-1 2.889350E+0 3.787879E-9 1.374388E+0 8.226697E-1 2.949625E+0 3.939394E-9 1.771249E+0 8.216783E-1 2.968608E+0 4.090909E-9 2.110886E+0 8.237589E-1 2.977201E+0 4.242424E-9 2.352734E+0 8.370275E-1 2.983153E+0 4.393939E-9 2.503532E+0 8.730589E-1 2.987070E+0 4.545455E-9 2.566507E+0 9.276284E-1 2.990338E+0 4.696970E-9 2.597617E+0 1.030856E+0 2.993090E+0 4.848485E-9 2.615713E+0 1.185378E+0 2.994557E+0 5.000000E-9 2.621669E+0 1.356993E+0 2.996004E+0 5.151515E-9 2.626625E+0 1.529506E+0 2.997310E+0 5.303030E-9 2.631179E+0 1.705472E+0 2.997982E+0 5.454545E-9 2.634339E+0 1.850090E+0 2.998483E+0 5.606061E-9 2.637121E+0 1.979677E+0 2.998978E+0 5.757576E-9 2.639363E+0 2.096229E+0 2.999256E+0 5.909091E-9 2.641152E+0 2.170187E+0 2.999416E+0 6.060606E-9 2.642487E+0 2.212152E+0 2.999576E+0 6.212121E-9 2.643818E+0 2.240643E+0 2.999699E+0 6.363636E-9 2.645149E+0 2.264858E+0 2.999756E+0 6.515152E-9 2.645985E+0 2.270211E+0 2.999814E+0 6.666667E-9 2.646655E+0 2.271268E+0 2.999864E+0 6.818182E-9 2.647325E+0 2.272669E+0 2.999887E+0 6.969697E-9 2.647849E+0 2.274509E+0 2.999905E+0 7.121212E-9 2.648197E+0 2.276633E+0 2.999923E+0 7.272727E-9 2.648544E+0 2.278663E+0 2.999936E+0 7.424242E-9 2.648863E+0 2.280669E+0 2.999946E+0 7.575758E-9 2.649031E+0 2.282344E+0 2.999956E+0 7.727273E-9 2.649197E+0 2.283752E+0 2.999963E+0 7.878788E-9 2.649363E+0 2.285159E+0 2.999966E+0 8.030303E-9 2.649463E+0 2.286490E+0 2.999969E+0 8.181818E-9 2.649551E+0 2.287624E+0 2.999972E+0 8.333333E-9 2.649639E+0 2.288723E+0 2.999975E+0 8.484848E-9 2.649701E+0 2.289751E+0 2.999978E+0 8.636364E-9 2.649742E+0 2.290717E+0 2.999981E+0 8.787879E-9 2.649783E+0 2.291579E+0 2.999983E+0 8.939394E-9 2.649820E+0 2.292384E+0 2.999983E+0 9.090909E-9 2.649842E+0 2.293072E+0 2.999984E+0 9.242424E-9 2.649865E+0 2.293760E+0 2.999985E+0 9.393939E-9 2.649888E+0 2.294443E+0 2.999987E+0 9.545455E-9 2.649900E+0 2.294977E+0 2.999989E+0 9.696970E-9 2.649912E+0 2.295454E+0 2.999990E+0 9.848485E-9 2.649924E+0 2.295886E+0 2.999990E+0 10.000000E-9 2.649932E+0 2.296318E+0 2.999991E+0 1.015152E-8 2.649938E+0 2.296724E+0 2.999992E+0 1.030303E-8 2.649945E+0 2.297044E+0 2.999993E+0 1.045455E-8 2.649950E+0 2.297346E+0 2.999994E+0 1.060606E-8 2.649954E+0 2.297645E+0 2.999995E+0 1.075758E-8 2.649959E+0 2.297883E+0 2.999995E+0 1.090909E-8 2.649963E+0 2.298096E+0 2.999994E+0 1.106061E-8 2.649965E+0 2.298309E+0 2.999994E+0 1.121212E-8 2.649967E+0 2.298492E+0 2.999994E+0 1.136364E-8 2.649970E+0 2.298639E+0 2.999995E+0 1.151515E-8 2.649971E+0 2.298785E+0 2.999995E+0 1.166667E-8 2.649973E+0 2.298920E+0 2.999996E+0 1.181818E-8 2.649975E+0 2.299025E+0 2.999996E+0 1.196970E-8 2.649977E+0 2.299126E+0 2.999996E+0 1.212121E-8 2.649978E+0 2.299224E+0 2.999997E+0 1.227273E-8 2.649979E+0 2.299301E+0 2.999997E+0 1.242424E-8 2.649980E+0 2.299370E+0 2.999998E+0 1.257576E-8 2.649982E+0 2.299439E+0 2.999999E+0 1.272727E-8 2.649984E+0 2.299496E+0 2.999999E+0 1.287879E-8 2.649986E+0 2.299543E+0 2.999998E+0 1.303030E-8 2.649986E+0 2.299590E+0 2.999997E+0 1.318182E-8 2.649985E+0 2.299633E+0 2.999997E+0 1.333333E-8 2.649984E+0 2.299668E+0 2.999998E+0 1.348485E-8 2.649985E+0 2.299703E+0 2.999999E+0 1.363636E-8 2.649987E+0 2.299735E+0 2.999999E+0 1.378788E-8 2.649990E+0 2.299759E+0 2.999999E+0 1.393939E-8 2.649991E+0 2.299780E+0 2.999998E+0 1.409091E-8 2.649990E+0 2.299801E+0 2.999997E+0 1.424242E-8 2.649989E+0 2.299819E+0 2.999997E+0 1.439394E-8 2.649989E+0 2.299835E+0 2.999998E+0 1.454545E-8 2.649990E+0 2.299851E+0 2.999999E+0 1.469697E-8 2.649991E+0 2.299865E+0 2.999999E+0 1.484848E-8 2.649992E+0 2.299876E+0 2.999998E+0 1.500000E-8 2.649988E+0 2.299886E+0 2.999997E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 1.613922E-5 3.412851E-5 1.012052E-5 3.030303E-10 8.167057E-6 2.574680E-5 9.895256E-7 4.545455E-10 1.223574E-6 1.296930E-5 -8.206559E-6 6.060606E-10 -3.475417E-6 4.367897E-6 -1.086635E-5 7.575758E-10 -6.743566E-6 2.877147E-6 -1.505813E-5 9.090909E-10 -3.028560E-5 1.386397E-6 -3.779883E-5 1.060606E-9 -6.086080E-5 -1.019380E-5 -6.520888E-5 1.212121E-9 -9.143599E-5 -5.557364E-5 -1.008025E-4 1.363636E-9 -1.306645E-4 -1.075116E-4 -1.380028E-4 1.515152E-9 -1.933099E-4 -1.611727E-4 -1.773454E-4 1.666667E-9 -2.738448E-4 -2.409684E-4 -2.453949E-4 1.818182E-9 -3.588196E-4 -3.480444E-4 -3.254413E-4 1.969697E-9 -4.437943E-4 -4.417837E-4 -4.054876E-4 2.121212E-9 -4.861222E-4 -5.355230E-4 -4.009667E-4 2.272727E-9 -4.803589E-4 -6.292623E-4 -1.728730E-4 2.424242E-9 -4.745957E-4 -6.645377E-4 9.897188E-5 2.575758E-9 -3.643740E-4 -6.869794E-4 -9.864554E-4 2.727273E-9 1.453955E-4 -7.094212E-4 -8.970292E-3 2.878788E-9 7.300024E-4 -7.987386E-4 -1.958363E-2 3.030303E-9 6.785368E-4 -8.436200E-4 -2.427447E-2 3.181818E-9 -2.794255E-3 -4.351815E-4 -1.617384E-2 3.333333E-9 -9.219073E-3 3.914548E-5 7.115482E-2 3.484848E-9 -1.656103E-2 5.191292E-4 3.425108E-1 3.636364E-9 -2.086961E-2 9.661430E-4 7.526167E-1 3.787879E-9 -2.186718E-2 1.335708E-3 1.213445E+0 3.939394E-9 -2.330221E-2 1.430470E-3 1.642317E+0 4.090909E-9 -2.103287E-2 7.759733E-4 1.979029E+0 4.242424E-9 7.177493E-3 -1.041040E-3 2.186130E+0 4.393939E-9 8.548246E-2 -4.029939E-3 2.274719E+0 4.545455E-9 2.018810E-1 -7.458799E-3 2.339054E+0 4.696970E-9 3.515325E-1 -1.093712E-2 2.377704E+0 4.848485E-9 5.169552E-1 -1.344464E-2 2.397158E+0 5.000000E-9 6.823778E-1 -1.517172E-2 2.410636E+0 5.151515E-9 8.592995E-1 -1.677645E-2 2.422800E+0 5.303030E-9 1.032188E+0 -1.743434E-2 2.434879E+0 5.454545E-9 1.194532E+0 -1.823416E-2 2.441276E+0 5.606061E-9 1.337716E+0 -1.931806E-2 2.444958E+0 5.757576E-9 1.446875E+0 -2.051506E-2 2.448641E+0 5.909091E-9 1.533155E+0 -2.159105E-2 2.451418E+0 6.060606E-9 1.618169E+0 -1.905341E-2 2.452778E+0 6.212121E-9 1.688763E+0 -1.338640E-2 2.454139E+0 6.363636E-9 1.726088E+0 -6.369965E-3 2.455295E+0 6.515152E-9 1.751483E+0 7.492735E-3 2.455801E+0 6.666667E-9 1.773113E+0 2.878205E-2 2.456190E+0 6.818182E-9 1.794743E+0 5.639656E-2 2.456570E+0 6.969697E-9 1.811228E+0 9.261245E-2 2.456835E+0 7.121212E-9 1.820395E+0 1.321274E-1 2.457054E+0 7.272727E-9 1.829242E+0 1.716424E-1 2.457273E+0 7.424242E-9 1.837480E+0 2.163917E-1 2.457398E+0 7.575758E-9 1.842245E+0 2.687518E-1 2.457425E+0 7.727273E-9 1.846739E+0 3.211118E-1 2.457453E+0 7.878788E-9 1.851233E+0 3.739336E-1 2.457491E+0 8.030303E-9 1.853812E+0 4.282480E-1 2.457557E+0 8.181818E-9 1.855843E+0 4.817199E-1 2.457625E+0 8.333333E-9 1.857874E+0 5.335494E-1 2.457685E+0 8.484848E-9 1.859492E+0 5.833397E-1 2.457693E+0 8.636364E-9 1.860692E+0 6.324829E-1 2.457683E+0 8.787879E-9 1.861881E+0 6.798573E-1 2.457674E+0 8.939394E-9 1.862913E+0 7.230085E-1 2.457691E+0 9.090909E-9 1.863450E+0 7.622222E-1 2.457726E+0 9.242424E-9 1.863953E+0 7.999015E-1 2.457762E+0 9.393939E-9 1.864455E+0 8.375808E-1 2.457783E+0 9.545455E-9 1.864826E+0 8.719047E-1 2.457773E+0 9.696970E-9 1.865177E+0 9.008117E-1 2.457762E+0 9.848485E-9 1.865529E+0 9.297186E-1 2.457756E+0 10.000000E-9 1.865757E+0 9.579935E-1 2.457773E+0 1.015152E-8 1.865894E+0 9.792388E-1 2.457796E+0 1.030303E-8 1.866031E+0 1.000484E+0 2.457819E+0 1.045455E-8 1.866165E+0 1.021453E+0 2.457819E+0 1.060606E-8 1.866289E+0 1.038161E+0 2.457808E+0 1.075758E-8 1.866413E+0 1.053255E+0 2.457797E+0 1.090909E-8 1.866533E+0 1.068316E+0 2.457796E+0 1.106061E-8 1.866586E+0 1.081256E+0 2.457810E+0 1.121212E-8 1.866633E+0 1.091816E+0 2.457824E+0 1.136364E-8 1.866680E+0 1.102376E+0 2.457833E+0 1.151515E-8 1.866731E+0 1.112347E+0 2.457827E+0 1.166667E-8 1.866783E+0 1.119677E+0 2.457818E+0 1.181818E-8 1.866835E+0 1.127007E+0 2.457811E+0 1.196970E-8 1.866875E+0 1.134205E+0 2.457821E+0 1.212121E-8 1.866899E+0 1.139646E+0 2.457838E+0 1.227273E-8 1.866922E+0 1.144687E+0 2.457854E+0 1.242424E-8 1.866947E+0 1.149696E+0 2.457858E+0 1.257576E-8 1.866988E+0 1.153861E+0 2.457849E+0 1.272727E-8 1.867030E+0 1.157346E+0 2.457839E+0 1.287879E-8 1.867072E+0 1.160830E+0 2.457835E+0 1.303030E-8 1.867080E+0 1.164009E+0 2.457846E+0 1.318182E-8 1.867078E+0 1.166413E+0 2.457858E+0 1.333333E-8 1.867076E+0 1.168816E+0 2.457867E+0 1.348485E-8 1.867086E+0 1.171168E+0 2.457861E+0 1.363636E-8 1.867109E+0 1.172903E+0 2.457850E+0 1.378788E-8 1.867132E+0 1.174575E+0 2.457840E+0 1.393939E-8 1.867146E+0 1.176230E+0 2.457842E+0 1.409091E-8 1.867132E+0 1.177571E+0 2.457854E+0 1.424242E-8 1.867117E+0 1.178734E+0 2.457865E+0 1.439394E-8 1.867101E+0 1.179897E+0 2.457871E+0 1.454545E-8 1.867121E+0 1.180928E+0 2.457861E+0 1.469697E-8 1.867147E+0 1.181744E+0 2.457852E+0 1.484848E-8 1.867172E+0 1.182560E+0 2.457851E+0 1.500000E-8 1.867113E+0 1.183376E+0 2.457884E+0 | |[End data_o | |====================================================================== [End]