|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ386 | TinyLogic(tm) UHS 3-Input Exclusive-OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz386p6x_165.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ386 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.5 Vinl=.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [GND Clamp] -2.000000E+0 -1.543755E+0 -1.630679E+0 -1.456337E+0 -1.900000E+0 -1.406983E+0 -1.493941E+0 -1.319430E+0 -1.800000E+0 -1.270561E+0 -1.357558E+0 -1.182919E+0 -1.700000E+0 -1.134566E+0 -1.221601E+0 -1.046871E+0 -1.600000E+0 -9.991056E-1 -1.086167E+0 -9.113756E-1 -1.500000E+0 -8.643270E-1 -9.513872E-1 -7.765700E-1 -1.400000E+0 -7.304412E-1 -8.174476E-1 -6.426724E-1 -1.300000E+0 -5.977703E-1 -6.846254E-1 -5.100558E-1 -1.200000E+0 -4.668605E-1 -5.533631E-1 -3.794199E-1 -1.100000E+0 -3.386932E-1 -4.243909E-1 -2.522856E-1 -1.000000E+0 -2.154325E-1 -2.991086E-1 -1.329099E-1 -9.000000E-1 -1.030203E-1 -1.805863E-1 -3.955876E-2 -8.000000E-1 -2.301979E-2 -7.719954E-2 -1.508578E-2 -7.000000E-1 -3.820947E-3 -1.360471E-2 -8.773335E-3 -6.000000E-1 -1.320013E-3 -1.023147E-3 -2.594881E-3 -5.000000E-1 -1.792342E-4 -1.317867E-4 -2.750906E-4 -4.000000E-1 -1.140536E-5 -1.417816E-5 -1.021977E-5 -3.000000E-1 -4.425266E-7 -9.645450E-7 -1.719566E-7 -2.000000E-1 -1.227420E-8 -4.935567E-8 -1.905951E-9 -1.000000E-1 -2.614862E-10 -1.959095E-9 -2.115311E-11 0.0 -6.859322E-12 -4.186220E-11 -4.667151E-12 1.000000E-1 -1.398520E-12 2.074541E-11 -3.334388E-12 2.000000E-1 6.683551E-14 2.646295E-11 -2.040035E-12 3.000000E-1 1.462053E-12 2.932977E-11 -8.452128E-13 4.000000E-1 2.657097E-12 3.179513E-11 4.630740E-13 5.000000E-1 4.022782E-12 3.414536E-11 1.657341E-12 6.000000E-1 5.218493E-12 3.638224E-11 3.022693E-12 7.000000E-1 6.470380E-12 3.878920E-11 4.160672E-12 8.000000E-1 7.836177E-12 4.108293E-11 5.526024E-12 9.000000E-1 9.201973E-12 4.337643E-11 6.663559E-12 1.000000E+0 1.045386E-11 4.566970E-11 7.915002E-12 1.100000E+0 1.193312E-11 4.796298E-11 9.166001E-12 1.200000E+0 1.307177E-11 5.014346E-11 1.064571E-11 1.300000E+0 1.443823E-11 5.232350E-11 1.189715E-11 1.400000E+0 1.557643E-11 5.473046E-11 1.292122E-11 1.500000E+0 1.694156E-11 5.668223E-11 1.417266E-11 1.600000E+0 1.830714E-11 5.908920E-11 1.542366E-11 1.700000E+0 1.944622E-11 6.127012E-11 1.667511E-11 1.800000E+0 2.103828E-11 6.367709E-11 1.792699E-11 1.900000E+0 2.217782E-11 6.585757E-11 1.917844E-11 2.000000E+0 2.354295E-11 6.826453E-11 2.042988E-11 | [POWER Clamp] 0.0 2.354295E-11 6.040726E-11 2.418510E-11 -1.000000E-1 2.468248E-11 6.281556E-11 2.589218E-11 -2.000000E-1 2.604672E-11 6.499604E-11 2.668710E-11 -3.000000E-1 2.695799E-11 6.717563E-11 2.839418E-11 -4.000000E-1 2.832312E-11 6.935433E-11 2.964562E-11 -5.000000E-1 2.968914E-11 7.153392E-11 3.044232E-11 -6.000000E-1 3.105694E-11 7.416915E-11 3.214851E-11 -7.000000E-1 3.242207E-11 7.635052E-11 3.294520E-11 -8.000000E-1 3.333245E-11 7.898397E-11 3.465139E-11 -9.000000E-1 3.469847E-11 8.116356E-11 3.544809E-11 -1.000000E+0 3.606449E-11 8.379879E-11 3.624478E-11 -1.100000E+0 3.788437E-11 8.552274E-11 3.795009E-11 -1.200000E+0 3.879475E-11 8.815886E-11 3.920064E-11 -1.300000E+0 4.016165E-11 9.033845E-11 4.045297E-11 -1.400000E+0 4.107204E-11 9.297279E-11 4.170353E-11 -1.500000E+0 4.243895E-11 9.515239E-11 4.295586E-11 -1.600000E+0 4.425793E-11 9.687634E-11 4.420819E-11 -1.700000E+0 4.516920E-11 9.996720E-11 4.545875E-11 -1.800000E+0 4.699175E-11 1.012364E-10 4.671108E-11 -1.900000E+0 4.790124E-11 1.043237E-10 4.796163E-11 -2.000000E+0 4.972201E-11 1.069598E-10 4.921397E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.0 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [Pullup] -2.000000E+0 1.205667E-1 1.787900E-3 1.958735E-1 -1.900000E+0 1.196250E-1 1.264680E-2 1.889154E-1 -1.800000E+0 1.159324E-1 6.428974E-2 1.798411E-1 -1.700000E+0 1.102546E-1 6.600507E-2 1.693826E-1 -1.600000E+0 1.032549E-1 6.396747E-2 1.585776E-1 -1.500000E+0 9.581239E-2 6.000798E-2 1.477382E-1 -1.400000E+0 8.835297E-2 5.528114E-2 1.368955E-1 -1.300000E+0 8.095595E-2 5.043073E-2 1.260528E-1 -1.200000E+0 7.363519E-2 4.562947E-2 1.152139E-1 -1.100000E+0 6.639904E-2 4.091435E-2 1.043864E-1 -1.000000E+0 5.925733E-2 3.630030E-2 9.359064E-2 -9.000000E-1 5.222557E-2 3.179969E-2 8.289127E-2 -8.000000E-1 4.533653E-2 2.742777E-2 7.258755E-2 -7.000000E-1 3.868446E-2 2.320627E-2 6.318014E-2 -6.000000E-1 3.250573E-2 1.916724E-2 5.397444E-2 -5.000000E-1 2.666416E-2 1.538370E-2 4.479747E-2 -4.000000E-1 2.096335E-2 1.188344E-2 3.565886E-2 -3.000000E-1 1.541139E-2 8.577251E-3 2.657723E-2 -2.000000E-1 1.003818E-2 5.467556E-3 1.757948E-2 -1.000000E-1 4.883598E-3 2.591529E-3 8.703221E-3 0.0 5.708589E-11 8.488726E-11 7.624434E-11 1.000000E-1 -4.451083E-3 -2.218783E-3 -8.179050E-3 2.000000E-1 -8.352942E-3 -4.023363E-3 -1.553355E-2 3.000000E-1 -1.171105E-2 -5.427822E-3 -2.207640E-2 4.000000E-1 -1.453567E-2 -6.461132E-3 -2.782340E-2 5.000000E-1 -1.684545E-2 -7.175408E-3 -3.279528E-2 6.000000E-1 -1.867315E-2 -7.646413E-3 -3.702111E-2 7.000000E-1 -2.007203E-2 -7.956627E-3 -4.054344E-2 8.000000E-1 -2.111775E-2 -8.172313E-3 -4.342447E-2 9.000000E-1 -2.189897E-2 -8.335278E-3 -4.574974E-2 1.000000E+0 -2.249879E-2 -8.468509E-3 -4.762302E-2 1.100000E+0 -2.298080E-2 -8.584100E-3 -4.915091E-2 1.200000E+0 -2.338693E-2 -8.688507E-3 -5.042568E-2 1.300000E+0 -2.374281E-2 -8.785332E-3 -5.151698E-2 1.400000E+0 -2.406378E-2 -8.876697E-3 -5.247329E-2 1.500000E+0 -2.435923E-2 -8.963921E-3 -5.332742E-2 1.600000E+0 -2.463510E-2 -9.047875E-3 -5.410178E-2 1.700000E+0 -2.489534E-2 -9.129157E-3 -5.481208E-2 1.800000E+0 -2.514272E-2 -9.208206E-3 -5.546977E-2 1.900000E+0 -2.537925E-2 -9.285433E-3 -5.608342E-2 2.000000E+0 -2.560646E-2 -9.362559E-3 -5.665967E-2 2.100000E+0 -2.582552E-2 -9.457304E-3 -5.720376E-2 2.200000E+0 -2.603740E-2 -9.717644E-3 -5.771994E-2 2.300000E+0 -2.624305E-2 -1.181623E-2 -5.821168E-2 2.400000E+0 -2.644714E-2 -4.055468E-2 -5.868188E-2 2.500000E+0 -2.671155E-2 -2.518175E-1 -5.913298E-2 2.600000E+0 -2.747290E-2 -7.321956E-1 -5.956711E-2 2.700000E+0 -2.953898E-2 -1.331944E+0 -5.998935E-2 2.800000E+0 -4.404279E-2 -1.979938E+0 -6.049207E-2 2.900000E+0 -2.158833E-1 -2.652320E+0 -6.190979E-2 3.000000E+0 -6.898287E-1 -3.339103E+0 -6.552118E-2 3.100000E+0 -1.286661E+0 -4.035382E+0 -7.049781E-2 3.200000E+0 -1.927390E+0 -4.738301E+0 -9.524147E-2 3.300000E+0 -2.589146E+0 -5.446130E+0 -3.907673E-1 3.400000E+0 -3.263145E+0 -6.157734E+0 -9.538911E-1 3.500000E+0 -3.944991E+0 -6.872325E+0 -1.587650E+0 3.600000E+0 -4.632313E+0 -7.589336E+0 -2.247576E+0 3.700000E+0 -5.323660E+0 -8.308348E+0 -2.920765E+0 3.800000E+0 -6.018089E+0 -9.029041E+0 -3.601902E+0 3.900000E+0 -6.714950E+0 -9.751163E+0 -4.288310E+0 4.000000E+0 -7.413778E+0 -1.047452E+1 -4.978462E+0 | [Pulldown] -2.000000E+0 -7.386421E+0 -7.939305E+0 -7.000304E+0 -1.900000E+0 -6.687927E+0 -7.221419E+0 -6.304039E+0 -1.800000E+0 -5.991443E+0 -6.505754E+0 -5.609562E+0 -1.700000E+0 -5.297448E+0 -5.792802E+0 -4.917341E+0 -1.600000E+0 -4.606616E+0 -5.083239E+0 -4.228045E+0 -1.500000E+0 -3.919930E+0 -4.378026E+0 -3.542701E+0 -1.400000E+0 -3.238906E+0 -3.678586E+0 -2.862976E+0 -1.300000E+0 -2.566052E+0 -2.987156E+0 -2.191837E+0 -1.200000E+0 -1.906061E+0 -2.307612E+0 -1.535344E+0 -1.100000E+0 -1.268472E+0 -1.647022E+0 -9.088811E-1 -1.000000E+0 -6.787814E-1 -1.021141E+0 -3.696637E-1 -9.000000E-1 -2.265987E-1 -4.725584E-1 -1.344681E-1 -8.000000E-1 -7.782308E-2 -1.253473E-1 -1.092320E-1 -7.000000E-1 -5.936291E-2 -4.044769E-2 -9.547189E-2 -6.000000E-1 -5.030814E-2 -2.870823E-2 -8.151622E-2 -5.000000E-1 -4.161565E-2 -2.322405E-2 -6.813441E-2 -4.000000E-1 -3.309176E-2 -1.813910E-2 -5.487321E-2 -3.000000E-1 -2.461149E-2 -1.321759E-2 -4.140298E-2 -2.000000E-1 -1.621084E-2 -8.497155E-3 -2.772665E-2 -1.000000E-1 -7.970513E-3 -4.056073E-3 -1.390008E-2 0.0 -1.020039E-10 -9.431263E-11 -1.080694E-10 1.000000E-1 7.291061E-3 3.528311E-3 1.309236E-2 2.000000E-1 1.362293E-2 6.494367E-3 2.462216E-2 3.000000E-1 1.905113E-2 8.929143E-3 3.467875E-2 4.000000E-1 2.362767E-2 1.086401E-2 4.334496E-2 5.000000E-1 2.740087E-2 1.233393E-2 5.069390E-2 6.000000E-1 3.041662E-2 1.338510E-2 5.678588E-2 7.000000E-1 3.272458E-2 1.408705E-2 6.166969E-2 8.000000E-1 3.439551E-2 1.453446E-2 6.540022E-2 9.000000E-1 3.554261E-2 1.482217E-2 6.808502E-2 1.000000E+0 3.631239E-2 1.501852E-2 6.992343E-2 1.100000E+0 3.684017E-2 1.516325E-2 7.116585E-2 1.200000E+0 3.722101E-2 1.527774E-2 7.202869E-2 1.300000E+0 3.751250E-2 1.537360E-2 7.265830E-2 1.400000E+0 3.774795E-2 1.545737E-2 7.314306E-2 1.500000E+0 3.794681E-2 1.553292E-2 7.353490E-2 1.600000E+0 3.812083E-2 1.560267E-2 7.386482E-2 1.700000E+0 3.827735E-2 1.566820E-2 7.415193E-2 1.800000E+0 3.842116E-2 1.573055E-2 7.440846E-2 1.900000E+0 3.855546E-2 1.579049E-2 7.464247E-2 2.000000E+0 3.868251E-2 1.584900E-2 7.485950E-2 2.100000E+0 3.880390E-2 1.591738E-2 7.506344E-2 2.200000E+0 3.892080E-2 1.611292E-2 7.525711E-2 2.300000E+0 3.903410E-2 1.655650E-2 7.544260E-2 2.400000E+0 3.914450E-2 1.713652E-2 7.562153E-2 2.500000E+0 3.925307E-2 1.778600E-2 7.579518E-2 2.600000E+0 3.938323E-2 1.847230E-2 7.596459E-2 2.700000E+0 3.984493E-2 1.917296E-2 7.613068E-2 2.800000E+0 4.080430E-2 1.987195E-2 7.629427E-2 2.900000E+0 4.195337E-2 2.055483E-2 7.645626E-2 3.000000E+0 4.317602E-2 2.120573E-2 7.662695E-2 3.100000E+0 4.443031E-2 2.180485E-2 7.716994E-2 3.200000E+0 4.569510E-2 2.232433E-2 7.886917E-2 3.300000E+0 4.695625E-2 2.271838E-2 8.095427E-2 3.400000E+0 4.820218E-2 2.289170E-2 8.312134E-2 3.500000E+0 4.942191E-2 2.252674E-2 8.530128E-2 3.600000E+0 5.060374E-2 1.963221E-2 8.746782E-2 3.700000E+0 5.173395E-2 1.725971E-2 8.960713E-2 3.800000E+0 5.279495E-2 1.707123E-2 9.171000E-2 3.900000E+0 5.376216E-2 1.700844E-2 9.376901E-2 4.000000E+0 5.459743E-2 1.705814E-2 9.577705E-2 | [Ramp] dV/dt_r 6.710E-1/1.813E-9 2.675E-1/3.907E-9 1.067E+0/8.106E-10 dV/dt_f 8.732E-1/2.199E-9 3.578E-1/5.462E-9 1.172E+0/9.897E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 2.000000E+0 1.650000E+0 2.300000E+0 3.535354E-10 1.999991E+0 1.649960E+0 2.300002E+0 7.070707E-10 2.000000E+0 1.649984E+0 2.300008E+0 1.060606E-9 2.000003E+0 1.650007E+0 2.300023E+0 1.414141E-9 2.000008E+0 1.649999E+0 2.300046E+0 1.767677E-9 2.000142E+0 1.649986E+0 2.300259E+0 2.121212E-9 2.000483E+0 1.650158E+0 2.300570E+0 2.474747E-9 2.000834E+0 1.650472E+0 2.300872E+0 2.828283E-9 2.001148E+0 1.650852E+0 2.300342E+0 3.181818E-9 2.001219E+0 1.651076E+0 2.297180E+0 3.535354E-9 2.000062E+0 1.650894E+0 2.296942E+0 3.888889E-9 1.997845E+0 1.650651E+0 2.304416E+0 4.242424E-9 1.996510E+0 1.650475E+0 2.307777E+0 4.595960E-9 1.997036E+0 1.650419E+0 2.299762E+0 4.949495E-9 1.999929E+0 1.650320E+0 2.251771E+0 5.303030E-9 2.002090E+0 1.649880E+0 2.137267E+0 5.656566E-9 2.003939E+0 1.649242E+0 1.901719E+0 6.010101E-9 2.004834E+0 1.648723E+0 1.484923E+0 6.363636E-9 2.005128E+0 1.648203E+0 1.031812E+0 6.717172E-9 2.003880E+0 1.647871E+0 6.678457E-1 7.070707E-9 2.002521E+0 1.647938E+0 5.084185E-1 7.424242E-9 1.997338E+0 1.648206E+0 4.441093E-1 7.777778E-9 1.977797E+0 1.648925E+0 4.181404E-1 8.131313E-9 1.933209E+0 1.649761E+0 3.965052E-1 8.484848E-9 1.838820E+0 1.650323E+0 3.822023E-1 8.838384E-9 1.710624E+0 1.650532E+0 3.741322E-1 9.191919E-9 1.582429E+0 1.650738E+0 3.660621E-1 9.545455E-9 1.419392E+0 1.650944E+0 3.614217E-1 9.898990E-9 1.253329E+0 1.651247E+0 3.581689E-1 1.025253E-8 1.106954E+0 1.651776E+0 3.550811E-1 1.060606E-8 9.855165E-1 1.652094E+0 3.535090E-1 1.095960E-8 8.816769E-1 1.652356E+0 3.523455E-1 1.131313E-8 8.086845E-1 1.652605E+0 3.512756E-1 1.166667E-8 7.569498E-1 1.652725E+0 3.505996E-1 1.202020E-8 7.082850E-1 1.652812E+0 3.499870E-1 1.237374E-8 6.667333E-1 1.652902E+0 3.494971E-1 1.272727E-8 6.459422E-1 1.653010E+0 3.493381E-1 1.308081E-8 6.262265E-1 1.653119E+0 3.491954E-1 1.343434E-8 6.101291E-1 1.653214E+0 3.490407E-1 1.378788E-8 5.999354E-1 1.653265E+0 3.488678E-1 1.414141E-8 5.897417E-1 1.653316E+0 3.486949E-1 1.449495E-8 5.823722E-1 1.653059E+0 3.486288E-1 1.484848E-8 5.773002E-1 1.652357E+0 3.486437E-1 1.520202E-8 5.722337E-1 1.651648E+0 3.486582E-1 1.555556E-8 5.685581E-1 1.647707E+0 3.486017E-1 1.590909E-8 5.654256E-1 1.641420E+0 3.485198E-1 1.626263E-8 5.624316E-1 1.634721E+0 3.484492E-1 1.661616E-8 5.605587E-1 1.621655E+0 3.484652E-1 1.696970E-8 5.589894E-1 1.598555E+0 3.485030E-1 1.732323E-8 5.575047E-1 1.569649E+0 3.485233E-1 1.767677E-8 5.563677E-1 1.540543E+0 3.484760E-1 1.803030E-8 5.552834E-1 1.506913E+0 3.484191E-1 1.838384E-8 5.543520E-1 1.468939E+0 3.483882E-1 1.873737E-8 5.538424E-1 1.430964E+0 3.484237E-1 1.909091E-8 5.533463E-1 1.394905E+0 3.484611E-1 1.944444E-8 5.528841E-1 1.360949E+0 3.484654E-1 1.979798E-8 5.524712E-1 1.328573E+0 3.484251E-1 2.015152E-8 5.520583E-1 1.296854E+0 3.483847E-1 2.050505E-8 5.517960E-1 1.268291E+0 3.483876E-1 2.085859E-8 5.516426E-1 1.241588E+0 3.484195E-1 2.121212E-8 5.514889E-1 1.215178E+0 3.484503E-1 2.156566E-8 5.513203E-1 1.192222E+0 3.484327E-1 2.191919E-8 5.511462E-1 1.169520E+0 3.483988E-1 2.227273E-8 5.509856E-1 1.147518E+0 3.483717E-1 2.262626E-8 5.509195E-1 1.128532E+0 3.483904E-1 2.297980E-8 5.508771E-1 1.109721E+0 3.484198E-1 2.333333E-8 5.508268E-1 1.092127E+0 3.484372E-1 2.368687E-8 5.507463E-1 1.076916E+0 3.484115E-1 2.404040E-8 5.506619E-1 1.061792E+0 3.483805E-1 2.439394E-8 5.505984E-1 1.048230E+0 3.483663E-1 2.474747E-8 5.505897E-1 1.036354E+0 3.483926E-1 2.510101E-8 5.505817E-1 1.024485E+0 3.484193E-1 2.545455E-8 5.505554E-1 1.014340E+0 3.484193E-1 2.580808E-8 5.505055E-1 1.005128E+0 3.483871E-1 2.616162E-8 5.504557E-1 9.959156E-1 3.483550E-1 2.651515E-8 5.504376E-1 9.884373E-1 3.483612E-1 2.686869E-8 5.504398E-1 9.813379E-1 3.483904E-1 2.722222E-8 5.504409E-1 9.743293E-1 3.484176E-1 2.757576E-8 5.504167E-1 9.687783E-1 3.484008E-1 2.792929E-8 5.503836E-1 9.633312E-1 3.483698E-1 2.828283E-8 5.503551E-1 9.581473E-1 3.483464E-1 2.863636E-8 5.503542E-1 9.539311E-1 3.483667E-1 2.898990E-8 5.503598E-1 9.497681E-1 3.483964E-1 2.934343E-8 5.503603E-1 9.459547E-1 3.484130E-1 2.969697E-8 5.503427E-1 9.427569E-1 3.483866E-1 3.005051E-8 5.503231E-1 9.395788E-1 3.483556E-1 3.040404E-8 5.503132E-1 9.367833E-1 3.483434E-1 3.075758E-8 5.503267E-1 9.343607E-1 3.483729E-1 3.111111E-8 5.503401E-1 9.319381E-1 3.484023E-1 3.146465E-8 5.503373E-1 9.299053E-1 3.484023E-1 3.181818E-8 5.503158E-1 9.280576E-1 3.483707E-1 3.217172E-8 5.502943E-1 9.262100E-1 3.483391E-1 3.252525E-8 5.502984E-1 9.247355E-1 3.483470E-1 3.287879E-8 5.503172E-1 9.233271E-1 3.483757E-1 3.323232E-8 5.503340E-1 9.219455E-1 3.484015E-1 3.358586E-8 5.503204E-1 9.208517E-1 3.483845E-1 3.393939E-8 5.502968E-1 9.197777E-1 3.483544E-1 3.429293E-8 5.502806E-1 9.187569E-1 3.483344E-1 3.464646E-8 5.503052E-1 9.179053E-1 3.483663E-1 3.500000E-8 5.503384E-1 9.170625E-1 3.484085E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.096223E+0 4.351644E-1 1.749987E+0 3.030303E-10 1.096208E+0 4.351465E-1 1.749987E+0 6.060606E-10 1.096218E+0 4.351604E-1 1.749995E+0 9.090909E-10 1.096238E+0 4.352013E-1 1.749995E+0 1.212121E-9 1.096252E+0 4.352825E-1 1.749994E+0 1.515152E-9 1.096250E+0 4.353437E-1 1.749931E+0 1.818182E-9 1.095929E+0 4.353896E-1 1.749778E+0 2.121212E-9 1.095214E+0 4.353237E-1 1.748844E+0 2.424242E-9 1.093394E+0 4.350040E-1 1.747437E+0 2.727273E-9 1.090402E+0 4.343192E-1 1.743861E+0 3.030303E-9 1.086443E+0 4.329689E-1 1.740117E+0 3.333333E-9 1.078501E+0 4.306538E-1 1.745821E+0 3.636364E-9 1.070190E+0 4.283296E-1 1.755324E+0 3.939394E-9 1.073878E+0 4.264423E-1 1.739958E+0 4.242424E-9 1.086593E+0 4.248689E-1 1.658304E+0 4.545455E-9 1.104464E+0 4.234031E-1 1.521063E+0 4.848485E-9 1.113029E+0 4.211280E-1 1.247766E+0 5.151515E-9 1.102632E+0 4.185155E-1 9.189480E-1 5.454545E-9 1.072344E+0 4.154066E-1 5.476573E-1 5.757576E-9 1.001833E+0 4.147029E-1 2.219412E-1 6.060606E-9 9.200969E-1 4.156348E-1 7.937088E-2 6.363636E-9 8.296080E-1 4.209890E-1 2.706002E-2 6.666667E-9 7.392548E-1 4.274620E-1 7.578982E-3 6.969697E-9 6.489364E-1 4.351723E-1 4.351195E-3 7.272727E-9 5.579510E-1 4.413454E-1 2.667582E-3 7.575758E-9 4.629574E-1 4.453792E-1 2.206508E-3 7.878788E-9 3.600331E-1 4.481719E-1 1.733312E-3 8.181818E-9 2.564987E-1 4.493028E-1 1.321497E-3 8.484848E-9 1.558154E-1 4.492288E-1 9.891906E-4 8.787879E-9 9.510347E-2 4.473580E-1 7.640738E-4 9.090909E-9 4.990023E-2 4.447080E-1 5.777938E-4 9.393939E-9 2.702257E-2 4.390848E-1 4.442804E-4 9.696970E-9 1.232544E-2 4.303825E-1 3.378704E-4 10.000000E-9 5.843336E-3 4.184673E-1 2.592337E-4 1.030303E-8 3.956035E-3 4.016493E-1 2.015783E-4 1.060606E-8 2.961088E-3 3.834780E-1 1.521396E-4 1.090909E-8 2.380210E-3 3.636130E-1 1.206336E-4 1.121212E-8 2.066598E-3 3.437574E-1 9.438679E-5 1.151515E-8 1.745209E-3 3.239226E-1 7.291751E-5 1.181818E-8 1.468835E-3 3.045069E-1 5.834607E-5 1.212121E-8 1.295251E-3 2.853005E-1 4.603211E-5 1.242424E-8 1.113110E-3 2.665467E-1 3.730210E-5 1.272727E-8 9.315754E-4 2.481702E-1 2.993299E-5 1.303030E-8 8.154983E-4 2.300966E-1 2.368065E-5 1.333333E-8 7.034901E-4 2.126111E-1 1.995611E-5 1.363636E-8 5.907047E-4 1.954269E-1 1.650622E-5 1.393939E-8 5.079763E-4 1.787957E-1 1.287199E-5 1.424242E-8 4.380933E-4 1.627025E-1 1.097753E-5 1.454545E-8 3.715913E-4 1.469835E-1 9.957921E-6 1.484848E-8 3.148026E-4 1.319870E-1 7.544806E-6 1.515152E-8 2.718613E-4 1.173227E-1 5.976969E-6 1.545455E-8 2.325015E-4 1.031636E-1 6.385227E-6 1.575758E-8 1.960147E-4 8.933203E-2 5.305058E-6 1.606061E-8 1.694924E-4 7.572149E-2 3.710065E-6 1.636364E-8 1.454945E-4 6.269888E-2 3.531509E-6 1.666667E-8 1.239871E-4 5.048784E-2 2.879584E-6 1.696970E-8 1.067471E-4 3.950012E-2 1.295363E-6 1.727273E-8 9.135158E-5 3.056097E-2 1.939634E-6 1.757576E-8 7.962154E-5 2.269402E-2 3.071693E-6 1.787879E-8 6.866766E-5 1.705550E-2 2.094998E-6 1.818182E-8 5.836665E-5 1.243942E-2 1.820172E-6 1.848485E-8 5.107505E-5 9.012650E-3 2.588175E-6 1.878788E-8 4.442993E-5 6.720397E-3 1.921878E-6 1.909091E-8 3.830462E-5 4.885189E-3 1.143798E-6 1.939394E-8 3.354052E-5 3.864487E-3 1.930240E-6 1.969697E-8 2.985149E-5 3.146477E-3 1.659053E-6 2.000000E-8 2.567078E-5 2.734345E-3 2.349732E-7 2.030303E-8 2.203372E-5 2.472475E-3 1.025825E-6 2.060606E-8 2.010879E-5 2.249045E-3 1.799800E-6 2.090909E-8 1.824357E-5 2.064147E-3 5.712676E-7 2.121212E-8 1.638707E-5 1.889527E-3 5.681132E-7 2.151515E-8 1.363733E-5 1.724486E-3 1.576912E-6 2.181818E-8 1.081648E-5 1.581025E-3 8.123487E-7 2.212121E-8 7.997956E-6 1.447899E-3 2.928410E-7 2.242424E-8 7.750836E-6 1.336636E-3 1.538973E-6 2.272727E-8 8.467165E-6 1.237618E-3 1.327131E-6 2.303030E-8 4.323016E-6 1.147922E-3 2.153444E-7 2.333333E-8 3.822121E-6 1.068821E-3 1.347134E-6 2.363636E-8 1.046960E-5 9.950857E-4 1.966672E-6 2.393939E-8 7.981376E-6 9.311529E-4 5.258866E-7 2.424242E-8 2.551279E-6 8.699502E-4 9.242231E-7 2.454545E-8 3.861427E-6 8.108539E-4 2.186533E-6 2.484848E-8 2.751290E-6 7.577393E-4 1.298338E-6 2.515152E-8 -2.427187E-6 7.071260E-4 9.758225E-7 2.545455E-8 5.985400E-7 6.601984E-4 2.236344E-6 2.575758E-8 4.618601E-6 6.161674E-4 1.540145E-6 2.606061E-8 -7.816668E-7 5.738917E-4 2.461501E-7 2.636364E-8 -1.144149E-6 5.351500E-4 1.473941E-6 2.666667E-8 4.942479E-6 4.976214E-4 1.645369E-6 2.696970E-8 1.628340E-6 4.615908E-4 -1.842189E-7 2.727273E-8 -1.907915E-6 4.303522E-4 9.235780E-7 2.757576E-8 3.500835E-6 4.007644E-4 2.396213E-6 2.787879E-8 2.269988E-6 3.706638E-4 -7.685331E-7 2.818182E-8 -5.649121E-6 3.431134E-4 -1.398794E-6 2.848485E-8 1.619326E-7 3.189073E-4 1.551403E-6 2.878788E-8 4.907216E-6 2.957656E-4 3.205578E-7 2.909091E-8 -2.236751E-6 2.734255E-4 -1.279614E-6 2.939394E-8 -1.042146E-6 2.539247E-4 1.438828E-6 2.969697E-8 6.893127E-6 2.352294E-4 1.278278E-6 3.000000E-8 -8.485194E-6 2.173353E-4 -2.021726E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.65 V_fixture_min=2 V_fixture_max=2.3 0.0 4.225831E-1 1.234380E+0 3.483061E-1 3.030303E-10 4.225643E-1 1.234323E+0 3.482922E-1 6.060606E-10 4.225001E-1 1.234055E+0 3.482725E-1 9.090909E-10 4.224633E-1 1.233796E+0 3.482836E-1 1.212121E-9 4.224595E-1 1.233559E+0 3.483091E-1 1.515152E-9 4.224660E-1 1.233357E+0 3.486633E-1 1.818182E-9 4.229150E-1 1.233631E+0 3.491561E-1 2.121212E-9 4.240809E-1 1.234393E+0 3.503089E-1 2.424242E-9 4.254877E-1 1.236484E+0 3.515188E-1 2.727273E-9 4.272412E-1 1.239749E+0 3.531987E-1 3.030303E-9 4.290292E-1 1.243981E+0 3.599599E-1 3.333333E-9 4.314905E-1 1.249380E+0 5.550149E-1 3.636364E-9 4.320883E-1 1.254421E+0 1.355315E+0 3.939394E-9 4.363939E-1 1.257710E+0 2.044120E+0 4.242424E-9 5.038933E-1 1.260520E+0 2.232531E+0 4.545455E-9 7.850718E-1 1.262745E+0 2.272478E+0 4.848485E-9 1.188843E+0 1.263946E+0 2.284506E+0 5.151515E-9 1.477409E+0 1.263399E+0 2.290503E+0 5.454545E-9 1.592385E+0 1.261163E+0 2.294280E+0 5.757576E-9 1.628477E+0 1.257303E+0 2.296275E+0 6.060606E-9 1.677099E+0 1.256002E+0 2.297920E+0 6.363636E-9 1.740448E+0 1.258565E+0 2.298698E+0 6.666667E-9 1.789262E+0 1.303094E+0 2.299247E+0 6.969697E-9 1.827152E+0 1.374517E+0 2.299553E+0 7.272727E-9 1.846228E+0 1.484523E+0 2.299714E+0 7.575758E-9 1.859281E+0 1.608145E+0 2.299821E+0 7.878788E-9 1.867514E+0 1.729800E+0 2.299882E+0 8.181818E-9 1.874517E+0 1.832977E+0 2.299923E+0 8.484848E-9 1.878919E+0 1.912277E+0 2.299944E+0 8.787879E-9 1.882171E+0 1.959182E+0 2.299960E+0 9.090909E-9 1.884738E+0 1.976517E+0 2.299973E+0 9.393939E-9 1.886268E+0 1.981898E+0 2.299975E+0 9.696970E-9 1.887564E+0 1.983093E+0 2.299980E+0 10.000000E-9 1.888450E+0 1.979992E+0 2.299987E+0 1.030303E-8 1.889090E+0 1.974625E+0 2.299987E+0 1.060606E-8 1.889609E+0 1.964095E+0 2.299988E+0 1.090909E-8 1.889927E+0 1.951651E+0 2.299996E+0 1.121212E-8 1.890196E+0 1.935806E+0 2.299996E+0 1.151515E-8 1.890387E+0 1.918718E+0 2.299991E+0 1.181818E-8 1.890526E+0 1.901191E+0 2.299995E+0 1.212121E-8 1.890642E+0 1.885989E+0 2.299998E+0 1.242424E-8 1.890717E+0 1.872887E+0 2.299993E+0 1.272727E-8 1.890781E+0 1.861628E+0 2.299995E+0 1.303030E-8 1.890830E+0 1.851795E+0 2.300001E+0 1.333333E-8 1.890863E+0 1.843965E+0 2.299997E+0 1.363636E-8 1.890891E+0 1.836978E+0 2.299995E+0 1.393939E-8 1.890913E+0 1.831415E+0 2.300000E+0 1.424242E-8 1.890932E+0 1.826707E+0 2.299998E+0 1.454545E-8 1.890948E+0 1.822573E+0 2.299995E+0 1.484848E-8 1.890958E+0 1.819348E+0 2.299998E+0 1.515152E-8 1.890968E+0 1.816468E+0 2.299999E+0 1.545455E-8 1.890983E+0 1.814079E+0 2.299996E+0 1.575758E-8 1.890991E+0 1.812095E+0 2.299999E+0 1.606061E-8 1.890993E+0 1.810338E+0 2.300003E+0 1.636364E-8 1.890998E+0 1.808929E+0 2.300000E+0 1.666667E-8 1.891004E+0 1.807675E+0 2.299998E+0 1.696970E-8 1.891006E+0 1.806623E+0 2.300000E+0 1.727273E-8 1.891009E+0 1.805746E+0 2.299999E+0 1.757576E-8 1.891015E+0 1.804955E+0 2.299998E+0 1.787879E-8 1.891012E+0 1.804320E+0 2.300000E+0 1.818182E-8 1.891011E+0 1.803754E+0 2.300000E+0 1.848485E-8 1.891015E+0 1.803269E+0 2.299998E+0 1.878788E-8 1.891015E+0 1.802867E+0 2.299999E+0 1.909091E-8 1.891011E+0 1.802501E+0 2.300001E+0 1.939394E-8 1.891017E+0 1.802206E+0 2.299999E+0 1.969697E-8 1.891023E+0 1.801943E+0 2.299998E+0 2.000000E-8 1.891026E+0 1.801712E+0 2.300000E+0 2.030303E-8 1.891031E+0 1.801522E+0 2.299999E+0 2.060606E-8 1.891036E+0 1.801347E+0 2.299998E+0 2.090909E-8 1.891032E+0 1.801200E+0 2.299999E+0 2.121212E-8 1.891030E+0 1.801073E+0 2.299999E+0 2.151515E-8 1.891033E+0 1.800964E+0 2.299998E+0 2.181818E-8 1.891035E+0 1.800871E+0 2.299999E+0 2.212121E-8 1.891037E+0 1.800786E+0 2.299999E+0 2.242424E-8 1.891037E+0 1.800719E+0 2.299998E+0 2.272727E-8 1.891037E+0 1.800656E+0 2.299998E+0 2.303030E-8 1.891038E+0 1.800596E+0 2.299999E+0 2.333333E-8 1.891037E+0 1.800552E+0 2.299999E+0 2.363636E-8 1.891037E+0 1.800510E+0 2.299998E+0 2.393939E-8 1.891038E+0 1.800472E+0 2.299998E+0 2.424242E-8 1.891038E+0 1.800440E+0 2.299998E+0 2.454545E-8 1.891037E+0 1.800413E+0 2.299998E+0 2.484848E-8 1.891038E+0 1.800384E+0 2.299998E+0 2.515152E-8 1.891039E+0 1.800360E+0 2.299998E+0 2.545455E-8 1.891038E+0 1.800346E+0 2.299998E+0 2.575758E-8 1.891038E+0 1.800325E+0 2.299998E+0 2.606061E-8 1.891039E+0 1.800302E+0 2.299998E+0 2.636364E-8 1.891038E+0 1.800292E+0 2.299998E+0 2.666667E-8 1.891037E+0 1.800278E+0 2.299998E+0 2.696970E-8 1.891039E+0 1.800257E+0 2.299998E+0 2.727273E-8 1.891039E+0 1.800252E+0 2.299998E+0 2.757576E-8 1.891036E+0 1.800250E+0 2.299998E+0 2.787879E-8 1.891039E+0 1.800230E+0 2.299998E+0 2.818182E-8 1.891040E+0 1.800224E+0 2.299998E+0 2.848485E-8 1.891038E+0 1.800237E+0 2.299998E+0 2.878788E-8 1.891039E+0 1.800212E+0 2.299998E+0 2.909091E-8 1.891041E+0 1.800187E+0 2.299998E+0 2.939394E-8 1.891039E+0 1.800214E+0 2.299998E+0 2.969697E-8 1.891040E+0 1.800213E+0 2.299998E+0 3.000000E-8 1.891049E+0 1.800180E+0 2.299998E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 1.310179E-5 3.424486E-5 2.704172E-6 6.060606E-10 1.086687E-6 2.479922E-5 -3.575466E-6 9.090909E-10 -1.279373E-6 4.952572E-5 -1.336950E-5 1.212121E-9 -4.008563E-5 2.544383E-5 -5.248867E-5 1.515152E-9 -1.159145E-4 -4.246713E-5 -1.703201E-4 1.818182E-9 -2.753842E-4 -1.573661E-4 -2.986281E-4 2.121212E-9 -3.933972E-4 -2.939433E-4 -3.326318E-4 2.424242E-9 -4.840244E-4 -4.754439E-4 -2.760467E-4 2.727273E-9 -5.352427E-4 -6.405942E-4 6.742202E-4 3.030303E-9 -4.075838E-4 -7.791817E-4 -2.990752E-3 3.333333E-9 6.460443E-4 -6.640169E-4 -1.746446E-2 3.636364E-9 1.324125E-3 -4.952889E-4 -2.444257E-2 3.939394E-9 -1.635341E-3 -3.318962E-4 9.351207E-3 4.242424E-9 -9.540587E-3 -1.124132E-4 2.963092E-1 4.545455E-9 -1.536650E-2 2.287696E-4 7.323119E-1 4.848485E-9 -1.827609E-2 5.453653E-4 1.156754E+0 5.151515E-9 -2.232355E-2 8.129902E-4 1.455215E+0 5.454545E-9 -1.493447E-2 9.842629E-4 1.597153E+0 5.757576E-9 2.527556E-2 1.013242E-3 1.669255E+0 6.060606E-9 1.179910E-1 8.251810E-4 1.703154E+0 6.363636E-9 2.371036E-1 -6.287942E-4 1.723137E+0 6.666667E-9 3.768633E-1 -2.709312E-3 1.733810E+0 6.969697E-9 5.133916E-1 -5.138306E-3 1.740677E+0 7.272727E-9 6.340375E-1 -7.266861E-3 1.743528E+0 7.575758E-9 7.418167E-1 -8.401678E-3 1.745896E+0 7.878788E-9 8.234567E-1 -9.472109E-3 1.747786E+0 8.181818E-9 8.910840E-1 -1.063901E-2 1.748049E+0 8.484848E-9 9.436220E-1 -1.206316E-2 1.748520E+0 8.787879E-9 9.865128E-1 -1.154113E-2 1.749236E+0 9.090909E-9 1.013157E+0 -1.029796E-2 1.749236E+0 9.393939E-9 1.035881E+0 -8.508480E-3 1.749209E+0 9.696970E-9 1.051387E+0 -7.277327E-3 1.749521E+0 10.000000E-9 1.062716E+0 -6.409013E-3 1.749594E+0 1.030303E-8 1.071858E+0 -5.706398E-3 1.749477E+0 1.060606E-8 1.077334E+0 -2.903280E-3 1.749622E+0 1.090909E-8 1.082004E+0 2.401489E-3 1.749729E+0 1.121212E-8 1.085242E+0 1.215363E-2 1.749643E+0 1.151515E-8 1.087575E+0 2.747294E-2 1.749675E+0 1.181818E-8 1.089492E+0 4.537557E-2 1.749777E+0 1.212121E-8 1.090685E+0 6.812577E-2 1.749733E+0 1.242424E-8 1.091695E+0 9.209337E-2 1.749715E+0 1.272727E-8 1.092444E+0 1.178128E-1 1.749787E+0 1.303030E-8 1.092986E+0 1.438697E-1 1.749787E+0 1.333333E-8 1.093445E+0 1.698949E-1 1.749756E+0 1.363636E-8 1.093761E+0 1.948012E-1 1.749799E+0 1.393939E-8 1.094033E+0 2.186862E-1 1.749818E+0 1.424242E-8 1.094252E+0 2.413722E-1 1.749780E+0 1.454545E-8 1.094422E+0 2.618770E-1 1.749806E+0 1.484848E-8 1.094584E+0 2.815191E-1 1.749847E+0 1.515152E-8 1.094765E+0 2.983771E-1 1.749810E+0 1.545455E-8 1.094870E+0 3.141944E-1 1.749805E+0 1.575758E-8 1.094903E+0 3.282395E-1 1.749856E+0 1.606061E-8 1.094964E+0 3.412393E-1 1.749836E+0 1.636364E-8 1.095026E+0 3.523153E-1 1.749807E+0 1.666667E-8 1.095081E+0 3.624702E-1 1.749853E+0 1.696970E-8 1.095144E+0 3.713926E-1 1.749861E+0 1.727273E-8 1.095214E+0 3.790718E-1 1.749819E+0 1.757576E-8 1.095188E+0 3.861268E-1 1.749849E+0 1.787879E-8 1.095177E+0 3.920056E-1 1.749881E+0 1.818182E-8 1.095231E+0 3.973278E-1 1.749841E+0 1.848485E-8 1.095231E+0 4.020002E-1 1.749844E+0 1.878788E-8 1.095197E+0 4.059324E-1 1.749890E+0 1.909091E-8 1.095257E+0 4.095499E-1 1.749863E+0 1.939394E-8 1.095318E+0 4.125439E-1 1.749841E+0 1.969697E-8 1.095375E+0 4.152299E-1 1.749884E+0 2.000000E-8 1.095444E+0 4.176010E-1 1.749882E+0 2.030303E-8 1.095519E+0 4.195725E-1 1.749843E+0 2.060606E-8 1.095545E+0 4.213928E-1 1.749878E+0 2.090909E-8 1.095561E+0 4.228949E-1 1.749900E+0 2.121212E-8 1.095560E+0 4.242365E-1 1.749861E+0 2.151515E-8 1.095560E+0 4.254325E-1 1.749870E+0 2.181818E-8 1.095561E+0 4.264233E-1 1.749906E+0 2.212121E-8 1.095563E+0 4.273351E-1 1.749875E+0 2.242424E-8 1.095566E+0 4.281022E-1 1.749862E+0 2.272727E-8 1.095569E+0 4.287788E-1 1.749902E+0 2.303030E-8 1.095617E+0 4.293853E-1 1.749891E+0 2.333333E-8 1.095677E+0 4.298942E-1 1.749858E+0 2.363636E-8 1.095719E+0 4.303623E-1 1.749896E+0 2.393939E-8 1.095737E+0 4.307616E-1 1.749908E+0 2.424242E-8 1.095724E+0 4.311127E-1 1.749866E+0 2.454545E-8 1.095737E+0 4.314315E-1 1.749884E+0 2.484848E-8 1.095749E+0 4.316971E-1 1.749918E+0 2.515152E-8 1.095728E+0 4.319454E-1 1.749880E+0 2.545455E-8 1.095731E+0 4.321706E-1 1.749874E+0 2.575758E-8 1.095756E+0 4.324090E-1 1.749919E+0 2.606061E-8 1.095736E+0 4.326384E-1 1.749897E+0 2.636364E-8 1.095720E+0 4.327419E-1 1.749865E+0 2.666667E-8 1.095753E+0 4.328415E-1 1.749902E+0 2.696970E-8 1.095749E+0 4.329502E-1 1.749906E+0 2.727273E-8 1.095717E+0 4.330166E-1 1.749869E+0 2.757576E-8 1.095745E+0 4.330733E-1 1.749895E+0 2.787879E-8 1.095763E+0 4.331678E-1 1.749921E+0 2.818182E-8 1.095734E+0 4.332569E-1 1.749884E+0 2.848485E-8 1.095741E+0 4.333366E-1 1.749886E+0 2.878788E-8 1.095771E+0 4.334457E-1 1.749929E+0 2.909091E-8 1.095739E+0 4.335452E-1 1.749898E+0 2.939394E-8 1.095728E+0 4.335460E-1 1.749874E+0 2.969697E-8 1.095771E+0 4.335714E-1 1.749916E+0 3.000000E-8 1.095728E+0 4.336248E-1 1.749865E+0 | |[End data_o | |====================================================================== [End]