|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ373 | TinyLogic(tm) UHS D-Type Latch with 3-STATE Output | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz373p6_300.ibs | [File Rev] 1.0 | [Date] 2/16/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz373 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 le cntrl 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 d data_i 32m 0.91n 0.13p 4 q data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 oeb cntrl 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.475 Vinl=1.0 C_comp 3pf NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529217E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.460032E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.390887E+0 -1.435495E+0 -1.349328E+0 -2.800000E+0 -1.321786E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.252734E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.183737E+0 -1.228071E+0 -1.141635E+0 -2.500000E+0 -1.114802E+0 -1.159056E+0 -1.072507E+0 -2.400000E+0 -1.045937E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.771535E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.084647E-1 -9.525053E-1 -8.656083E-1 -2.100000E+0 -8.398881E-1 -8.838586E-1 -7.968699E-1 -2.000000E+0 -7.714454E-1 -8.153400E-1 -7.282857E-1 -1.900000E+0 -7.031639E-1 -7.469712E-1 -6.598800E-1 -1.800000E+0 -6.350771E-1 -6.787800E-1 -5.916774E-1 -1.700000E+0 -5.672252E-1 -6.108024E-1 -5.237081E-1 -1.600000E+0 -4.996601E-1 -5.430864E-1 -4.560139E-1 -1.500000E+0 -4.324511E-1 -4.756977E-1 -3.886609E-1 -1.400000E+0 -3.656987E-1 -4.087298E-1 -3.217571E-1 -1.300000E+0 -2.995600E-1 -3.423213E-1 -2.554885E-1 -1.200000E+0 -2.343012E-1 -2.766936E-1 -1.902048E-1 -1.100000E+0 -1.704233E-1 -2.122117E-1 -1.266672E-1 -1.000000E+0 -1.090221E-1 -1.495757E-1 -6.700686E-2 -9.000000E-1 -5.313683E-2 -9.032006E-2 -2.037492E-2 -8.000000E-1 -1.378694E-2 -3.863182E-2 -8.128512E-3 -7.000000E-1 -4.347493E-3 -6.835329E-3 -4.810273E-3 -6.000000E-1 -2.324549E-3 -5.326293E-4 -1.476958E-3 -5.000000E-1 -5.868396E-4 -7.318579E-5 -1.641515E-4 -4.000000E-1 -5.901116E-5 -8.084521E-6 -6.206397E-6 -3.000000E-1 -3.068118E-6 -5.547097E-7 -1.049562E-7 -2.000000E-1 -9.963278E-8 -2.852551E-8 -1.169859E-9 -1.000000E-1 -2.354033E-9 -1.141892E-9 -1.365276E-11 4.440892E-16 -3.577162E-11 -2.760475E-11 -3.644918E-12 1.000000E-1 8.664375E-12 8.818141E-12 -3.016545E-12 2.000000E-1 1.147932E-11 1.185443E-11 -2.445238E-12 3.000000E-1 1.295170E-11 1.317285E-11 -1.875056E-12 4.000000E-1 1.420392E-11 1.441969E-11 -1.303901E-12 5.000000E-1 1.552070E-11 1.561484E-11 -7.337464E-13 6.000000E-1 1.670353E-11 1.667599E-11 -1.638689E-13 7.000000E-1 1.799061E-11 1.778455E-11 5.198064E-13 8.000000E-1 1.915856E-11 1.911515E-11 9.763301E-13 9.000000E-1 2.043810E-11 1.998868E-11 1.661116E-12 1.000000E+0 2.160072E-11 2.120037E-11 2.117417E-12 1.100000E+0 2.298894E-11 2.229683E-11 2.687406E-12 1.200000E+0 2.392198E-11 2.339240E-11 3.484768E-12 1.300000E+0 2.508171E-11 2.460121E-11 4.054756E-12 1.400000E+0 2.646816E-11 2.581024E-11 4.625189E-12 1.500000E+0 2.785439E-11 2.656297E-11 5.195400E-12 1.600000E+0 2.878609E-11 2.822609E-11 5.538459E-12 1.700000E+0 2.994449E-11 2.897904E-11 5.881296E-12 1.800000E+0 3.132916E-11 3.018652E-11 6.450840E-12 1.900000E+0 3.226130E-11 3.116618E-11 7.476242E-12 2.000000E+0 3.364775E-11 3.237410E-11 7.819523E-12 2.100000E+0 3.503420E-11 3.335421E-11 8.617551E-12 2.200000E+0 3.642153E-11 3.456302E-11 8.959500E-12 2.300000E+0 3.690071E-11 3.577005E-11 9.757084E-12 2.400000E+0 3.828982E-11 3.743450E-11 1.055467E-11 2.500000E+0 4.013545E-11 3.818990E-11 1.135136E-11 2.600000E+0 4.061995E-11 3.940093E-11 1.169509E-11 2.700000E+0 4.201617E-11 4.015721E-11 1.158273E-11 2.800000E+0 4.341461E-11 4.182610E-11 1.238032E-11 2.900000E+0 4.436362E-11 4.258549E-11 1.272316E-11 3.000000E+0 4.577183E-11 4.380363E-11 1.306599E-11 3.100000E+0 4.718670E-11 4.457101E-11 1.431832E-11 3.200000E+0 4.815170E-11 4.625145E-11 1.420686E-11 3.300000E+0 4.957945E-11 4.747935E-11 1.500444E-11 | [POWER Clamp] 0.0 4.958034E-11 4.335066E-11 1.648726E-11 -1.000000E-1 5.056444E-11 4.457101E-11 1.773870E-11 -2.000000E-1 5.201351E-11 4.625145E-11 1.853717E-11 -3.000000E-1 5.347633E-11 4.747935E-11 1.796874E-11 -4.000000E-1 5.450307E-11 4.826006E-11 1.922373E-11 -5.000000E-1 5.554579E-11 4.950085E-11 2.047784E-11 -6.000000E-1 5.751843E-11 5.075051E-11 2.081713E-11 -7.000000E-1 5.861001E-11 5.200818E-11 2.116085E-11 -8.000000E-1 5.972911E-11 5.282175E-11 2.059508E-11 -9.000000E-1 6.179413E-11 5.410694E-11 2.185008E-11 -1.000000E+0 6.298606E-11 5.540279E-11 2.310152E-11 -1.100000E+0 6.513190E-11 5.671641E-11 2.253397E-11 -1.200000E+0 6.551026E-11 5.760015E-11 2.378631E-11 -1.300000E+0 6.685585E-11 5.941203E-11 2.413003E-11 -1.400000E+0 7.008705E-11 6.034728E-11 2.629452E-11 -1.500000E+0 7.066081E-11 6.176304E-11 2.481837E-11 -1.600000E+0 7.313528E-11 6.230572E-11 2.607337E-11 -1.700000E+0 7.569767E-11 6.471002E-11 2.732481E-11 -1.800000E+0 7.563461E-11 6.624568E-11 2.675904E-11 -1.900000E+0 7.841194E-11 6.692247E-11 2.801581E-11 -2.000000E+0 8.130829E-11 6.856471E-11 2.835865E-11 -2.100000E+0 8.343282E-11 6.936052E-11 2.961542E-11 -2.200000E+0 8.660894E-11 7.204282E-11 2.814105E-11 -2.300000E+0 8.903811E-11 7.389023E-11 3.030642E-11 -2.400000E+0 9.072920E-11 7.490808E-11 2.974421E-11 -2.500000E+0 9.442669E-11 7.783729E-11 3.099654E-11 -2.600000E+0 9.832757E-11 7.904522E-11 3.134559E-11 -2.700000E+0 1.015330E-10 8.126833E-11 3.260148E-11 -2.800000E+0 1.049747E-10 8.360335E-11 3.294787E-11 -2.900000E+0 1.095764E-10 8.606804E-11 3.329781E-11 -3.000000E+0 1.135341E-10 8.866152E-11 3.364509E-11 -3.100000E+0 1.177787E-10 9.139800E-11 3.581135E-11 -3.200000E+0 1.232321E-10 9.428902E-11 3.434231E-11 -3.300000E+0 1.281020E-10 9.643308E-11 3.650591E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting C_comp 4pf NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 6.396671E-2 1.383557E-2 3.307608E-1 -3.200000E+0 8.467579E-2 1.715177E-2 3.422028E-1 -3.100000E+0 1.006892E-1 2.626498E-2 3.411464E-1 -3.000000E+0 1.586564E-1 3.929501E-2 3.362501E-1 -2.900000E+0 2.515375E-1 4.621394E-2 3.291855E-1 -2.800000E+0 2.539085E-1 6.310537E-2 3.206789E-1 -2.700000E+0 2.511976E-1 1.493882E-1 3.111330E-1 -2.600000E+0 2.459606E-1 1.548799E-1 3.008022E-1 -2.500000E+0 2.391474E-1 1.547731E-1 2.898621E-1 -2.400000E+0 2.312453E-1 1.521810E-1 2.784421E-1 -2.300000E+0 2.225479E-1 1.481109E-1 2.666427E-1 -2.200000E+0 2.132508E-1 1.430494E-1 2.545439E-1 -2.100000E+0 2.034936E-1 1.372781E-1 2.422125E-1 -2.000000E+0 1.933802E-1 1.309769E-1 2.297255E-1 -1.900000E+0 1.829894E-1 1.242655E-1 2.171678E-1 -1.800000E+0 1.723901E-1 1.172269E-1 2.045750E-1 -1.700000E+0 1.616738E-1 1.099477E-1 1.919526E-1 -1.600000E+0 1.509313E-1 1.025589E-1 1.793024E-1 -1.500000E+0 1.402010E-1 9.517109E-2 1.666269E-1 -1.400000E+0 1.294929E-1 8.782554E-2 1.539306E-1 -1.300000E+0 1.188132E-1 8.053307E-2 1.412224E-1 -1.200000E+0 1.081703E-1 7.329901E-2 1.285207E-1 -1.100000E+0 9.757888E-2 6.612932E-2 1.158694E-1 -1.000000E+0 8.706783E-2 5.903305E-2 1.034007E-1 -9.000000E-1 7.670662E-2 5.202605E-2 9.166246E-2 -8.000000E-1 6.671026E-2 4.513841E-2 8.119584E-2 -7.000000E-1 5.760077E-2 3.843950E-2 7.095982E-2 -6.000000E-1 4.910587E-2 3.212802E-2 6.074312E-2 -5.000000E-1 4.072270E-2 2.638128E-2 5.054305E-2 -4.000000E-1 3.240788E-2 2.088014E-2 4.036311E-2 -3.000000E-1 2.416682E-2 1.548513E-2 3.020895E-2 -2.000000E-1 1.600917E-2 1.019621E-2 2.008880E-2 -1.000000E-1 7.947875E-3 5.027919E-3 1.001403E-2 0.0 9.094947E-11 6.002665E-11 5.411493E-11 10.000000E-2 -7.734015E-3 -4.822623E-3 -9.793013E-3 2.000000E-1 -1.516435E-2 -9.388848E-3 -1.921373E-2 3.000000E-1 -2.228613E-2 -1.369544E-2 -2.825669E-2 4.000000E-1 -2.909443E-2 -1.773923E-2 -3.691643E-2 5.000000E-1 -3.558430E-2 -2.151712E-2 -4.518756E-2 6.000000E-1 -4.175082E-2 -2.502622E-2 -5.306479E-2 7.000000E-1 -4.758914E-2 -2.826396E-2 -6.054300E-2 8.000000E-1 -5.309453E-2 -3.122823E-2 -6.761729E-2 9.000000E-1 -5.826254E-2 -3.391774E-2 -7.428313E-2 1.000000E+0 -6.308906E-2 -3.633240E-2 -8.053647E-2 1.100000E+0 -6.757065E-2 -3.847409E-2 -8.637400E-2 1.200000E+0 -7.170477E-2 -4.034758E-2 -9.179346E-2 1.300000E+0 -7.549036E-2 -4.196199E-2 -9.679413E-2 1.400000E+0 -7.892851E-2 -4.333226E-2 -1.013776E-1 1.500000E+0 -8.202355E-2 -4.448041E-2 -1.055485E-1 1.600000E+0 -8.478431E-2 -4.543542E-2 -1.093164E-1 1.700000E+0 -8.722572E-2 -4.623096E-2 -1.126967E-1 1.800000E+0 -8.936999E-2 -4.690133E-2 -1.157122E-1 1.900000E+0 -9.124682E-2 -4.747732E-2 -1.183934E-1 2.000000E+0 -9.289176E-2 -4.798378E-2 -1.207770E-1 2.100000E+0 -9.434276E-2 -4.843922E-2 -1.229026E-1 2.200000E+0 -9.563614E-2 -4.885674E-2 -1.248091E-1 2.300000E+0 -9.680344E-2 -4.924544E-2 -1.265316E-1 2.400000E+0 -9.787013E-2 -4.961159E-2 -1.280998E-1 2.500000E+0 -9.885579E-2 -4.995957E-2 -1.295379E-1 2.600000E+0 -9.977511E-2 -5.029250E-2 -1.308657E-1 2.700000E+0 -1.006391E-1 -5.061265E-2 -1.320986E-1 2.800000E+0 -1.014561E-1 -5.092174E-2 -1.332494E-1 2.900000E+0 -1.022324E-1 -5.122107E-2 -1.343285E-1 3.000000E+0 -1.029730E-1 -5.151169E-2 -1.353445E-1 3.100000E+0 -1.036820E-1 -5.179443E-2 -1.363045E-1 3.200000E+0 -1.043627E-1 -5.206999E-2 -1.372146E-1 3.300000E+0 -1.050177E-1 -5.233879E-2 -1.380800E-1 3.400000E+0 -1.056494E-1 -5.259906E-2 -1.389052E-1 3.500000E+0 -1.062598E-1 -5.282842E-2 -1.396940E-1 3.600000E+0 -1.068496E-1 -5.282766E-2 -1.404499E-1 3.700000E+0 -1.074020E-1 -5.066197E-2 -1.411757E-1 3.800000E+0 -1.077433E-1 -4.281708E-2 -1.418741E-1 3.900000E+0 -1.074641E-1 -3.817299E-2 -1.425474E-1 4.000000E+0 -1.068363E-1 -3.645022E-2 -1.431958E-1 4.100000E+0 -1.037406E-1 -3.568618E-2 -1.437704E-1 4.200000E+0 -8.934770E-2 -3.529464E-2 -1.438205E-1 4.300000E+0 -7.818100E-2 -3.507833E-2 -1.428363E-1 4.400000E+0 -7.438088E-2 -3.495772E-2 -1.417149E-1 4.500000E+0 -7.286050E-2 -3.489343E-2 -1.379506E-1 4.600000E+0 -7.212981E-2 -3.486506E-2 -1.191371E-1 4.700000E+0 -7.174796E-2 -3.486085E-2 -1.026236E-1 4.800000E+0 -7.154724E-2 -3.487354E-2 -9.768711E-2 4.900000E+0 -7.145134E-2 -3.489840E-2 -9.593185E-2 5.000000E+0 -7.142091E-2 -3.493240E-2 -9.512891E-2 5.100000E+0 -7.143363E-2 -3.497310E-2 -9.472110E-2 5.200000E+0 -7.147623E-2 -3.501910E-2 -9.451213E-2 5.300000E+0 -7.154010E-2 -3.506930E-2 -9.441617E-2 5.400000E+0 -7.161930E-2 -3.512260E-2 -9.438987E-2 5.500000E+0 -7.171010E-2 -3.517850E-2 -9.440948E-2 5.600000E+0 -7.180960E-2 -3.523660E-2 -9.446037E-2 5.700000E+0 -7.191580E-2 -3.529620E-2 -9.453340E-2 5.800000E+0 -7.202710E-2 -3.535720E-2 -9.462260E-2 5.900000E+0 -7.214240E-2 -3.541930E-2 -9.472370E-2 6.000000E+0 -7.226080E-2 -3.548230E-2 -9.483400E-2 6.100000E+0 -7.238170E-2 -3.554590E-2 -9.495110E-2 6.200000E+0 -7.250450E-2 -3.561020E-2 -9.507350E-2 6.300000E+0 -7.262870E-2 -3.567490E-2 -9.520000E-2 6.400000E+0 -7.275410E-2 -3.574000E-2 -9.532980E-2 6.500000E+0 -7.288030E-2 -3.580530E-2 -9.546200E-2 6.600000E+0 -7.300710E-2 -3.587080E-2 -9.559620E-2 | [Pulldown] -3.300000E+0 -1.178300E-3 -7.918000E-4 -1.448800E-3 -3.200000E+0 -1.242000E-3 -8.307000E-4 -1.532500E-3 -3.100000E+0 -1.311800E-3 -8.729000E-4 -1.624900E-3 -3.000000E+0 -1.388600E-3 -9.191000E-4 -1.727200E-3 -2.900000E+0 -1.473300E-3 -9.696000E-4 -1.841200E-3 -2.800000E+0 -1.567500E-3 -1.025200E-3 -1.969000E-3 -2.700000E+0 -1.672600E-3 -1.086700E-3 -2.113400E-3 -2.600000E+0 -1.790700E-3 -1.155000E-3 -2.277800E-3 -2.500000E+0 -1.924500E-3 -1.231300E-3 -2.466700E-3 -2.400000E+0 -2.077100E-3 -1.317100E-3 -2.686300E-3 -2.300000E+0 -2.252900E-3 -1.414500E-3 -2.944600E-3 -2.200000E+0 -2.457800E-3 -1.525600E-3 -3.253200E-3 -2.100000E+0 -2.699400E-3 -1.653900E-3 -3.628600E-3 -2.000000E+0 -2.989000E-3 -1.803800E-3 -4.095530E-3 -1.900000E+0 -3.342250E-3 -1.980970E-3 -4.692740E-3 -1.800000E+0 -3.783010E-3 -2.194020E-3 -5.484970E-3 -1.700000E+0 -4.349080E-3 -2.455030E-3 -6.592210E-3 -1.600000E+0 -5.101450E-3 -2.782320E-3 -8.248700E-3 -1.500000E+0 -6.150900E-3 -3.204800E-3 -1.102161E-2 -1.400000E+0 -7.714820E-3 -3.770680E-3 -1.660963E-2 -1.300000E+0 -1.028224E-2 -4.571580E-3 -3.024286E-2 -1.200000E+0 -1.516084E-2 -5.767760E-3 -5.235624E-2 -1.100000E+0 -2.604022E-2 -7.751670E-3 -7.467113E-2 -1.000000E+0 -4.541568E-2 -1.151582E-2 -9.433644E-2 -9.000000E-1 -6.474763E-2 -1.977670E-2 -1.052336E-1 -8.000000E-1 -7.436312E-2 -3.439903E-2 -9.955627E-2 -7.000000E-1 -6.980122E-2 -4.331664E-2 -8.988338E-2 -6.000000E-1 -6.165922E-2 -3.995256E-2 -7.895323E-2 -5.000000E-1 -5.236731E-2 -3.353906E-2 -6.663045E-2 -4.000000E-1 -4.220721E-2 -2.679607E-2 -5.363465E-2 -3.000000E-1 -3.175888E-2 -2.002779E-2 -4.043624E-2 -2.000000E-1 -2.122306E-2 -1.328651E-2 -2.709208E-2 -1.000000E-1 -1.063136E-2 -6.600136E-3 -1.361072E-2 4.440892E-16 7.768250E-11 2.561379E-12 3.449641E-12 1.000000E-1 1.040940E-2 6.357366E-3 1.340443E-2 2.000000E-1 2.034415E-2 1.234143E-2 2.626568E-2 3.000000E-1 2.980009E-2 1.795429E-2 3.857336E-2 4.000000E-1 3.877355E-2 2.319838E-2 5.031750E-2 5.000000E-1 4.726127E-2 2.807635E-2 6.148856E-2 6.000000E-1 5.526031E-2 3.259106E-2 7.207725E-2 7.000000E-1 6.276790E-2 3.674550E-2 8.207429E-2 8.000000E-1 6.978121E-2 4.054266E-2 9.146997E-2 9.000000E-1 7.629693E-2 4.398538E-2 1.002535E-1 1.000000E+0 8.231069E-2 4.707614E-2 1.084120E-1 1.100000E+0 8.781618E-2 4.981683E-2 1.159289E-1 1.200000E+0 9.280397E-2 5.220865E-2 1.227818E-1 1.300000E+0 9.726026E-2 5.425293E-2 1.289401E-1 1.400000E+0 1.011666E-1 5.595379E-2 1.343642E-1 1.500000E+0 1.045031E-1 5.732434E-2 1.390099E-1 1.600000E+0 1.072597E-1 5.839424E-2 1.428463E-1 1.700000E+0 1.094548E-1 5.921128E-2 1.458867E-1 1.800000E+0 1.111488E-1 5.983232E-2 1.482120E-1 1.900000E+0 1.124355E-1 6.031042E-2 1.499576E-1 2.000000E+0 1.134160E-1 6.068743E-2 1.512711E-1 2.100000E+0 1.141767E-1 6.099338E-2 1.522780E-1 2.200000E+0 1.147824E-1 6.124889E-2 1.530708E-1 2.300000E+0 1.152784E-1 6.146797E-2 1.537138E-1 2.400000E+0 1.156959E-1 6.166022E-2 1.542501E-1 2.500000E+0 1.160559E-1 6.183227E-2 1.547090E-1 2.600000E+0 1.163731E-1 6.198885E-2 1.551105E-1 2.700000E+0 1.166578E-1 6.213335E-2 1.554685E-1 2.800000E+0 1.169172E-1 6.226827E-2 1.557930E-1 2.900000E+0 1.171569E-1 6.239549E-2 1.560913E-1 3.000000E+0 1.173808E-1 6.251644E-2 1.563686E-1 3.100000E+0 1.175919E-1 6.263226E-2 1.566291E-1 3.200000E+0 1.177926E-1 6.274384E-2 1.568760E-1 3.300000E+0 1.179850E-1 6.285196E-2 1.571118E-1 3.400000E+0 1.181705E-1 6.295744E-2 1.573387E-1 3.500000E+0 1.183507E-1 6.306571E-2 1.575585E-1 3.600000E+0 1.185267E-1 6.327512E-2 1.577729E-1 3.700000E+0 1.186999E-1 6.406077E-2 1.579835E-1 3.800000E+0 1.188712E-1 6.539274E-2 1.581918E-1 3.900000E+0 1.190423E-1 6.694498E-2 1.583993E-1 4.000000E+0 1.192250E-1 6.859979E-2 1.586074E-1 4.100000E+0 1.197039E-1 7.031012E-2 1.588178E-1 4.200000E+0 1.214778E-1 7.205136E-2 1.590321E-1 4.300000E+0 1.240247E-1 7.380908E-2 1.592520E-1 4.400000E+0 1.268103E-1 7.557347E-2 1.594802E-1 4.500000E+0 1.296897E-1 7.733691E-2 1.597585E-1 4.600000E+0 1.326116E-1 7.909284E-2 1.610565E-1 4.700000E+0 1.355521E-1 8.083514E-2 1.642157E-1 4.800000E+0 1.384977E-1 8.255771E-2 1.678837E-1 4.900000E+0 1.414400E-1 8.425407E-2 1.716890E-1 5.000000E+0 1.443731E-1 8.591698E-2 1.755413E-1 5.100000E+0 1.472925E-1 8.753795E-2 1.794081E-1 5.200000E+0 1.501944E-1 8.910654E-2 1.832754E-1 5.300000E+0 1.530754E-1 9.060943E-2 1.871371E-1 5.400000E+0 1.559317E-1 9.202880E-2 1.909911E-1 5.500000E+0 1.587592E-1 9.333965E-2 1.948375E-1 5.600000E+0 1.615526E-1 9.450485E-2 1.986780E-1 5.700000E+0 1.643052E-1 9.546442E-2 2.025150E-1 5.800000E+0 1.670072E-1 9.610843E-2 2.063516E-1 5.900000E+0 1.696446E-1 9.618245E-2 2.101907E-1 6.000000E+0 1.721964E-1 9.474710E-2 2.140355E-1 6.100000E+0 1.746290E-1 8.741407E-2 2.178883E-1 6.200000E+0 1.768843E-1 7.725561E-2 2.217504E-1 6.300000E+0 1.788473E-1 7.273148E-2 2.256214E-1 6.400000E+0 1.802272E-1 7.230606E-2 2.294980E-1 6.500000E+0 1.799068E-1 7.272089E-2 2.333721E-1 6.600000E+0 1.727071E-1 7.331287E-2 2.372281E-1 | [GND Clamp] -3.300000E+0 -2.177464E+0 -2.235822E+0 -2.125434E+0 -3.200000E+0 -2.086771E+0 -2.144919E+0 -2.034542E+0 -3.100000E+0 -1.996122E+0 -2.054065E+0 -1.943687E+0 -3.000000E+0 -1.905521E+0 -1.963267E+0 -1.852871E+0 -2.900000E+0 -1.814973E+0 -1.872529E+0 -1.762101E+0 -2.800000E+0 -1.724483E+0 -1.781856E+0 -1.671379E+0 -2.700000E+0 -1.634058E+0 -1.691257E+0 -1.580712E+0 -2.600000E+0 -1.543705E+0 -1.600737E+0 -1.490105E+0 -2.500000E+0 -1.453432E+0 -1.510307E+0 -1.399566E+0 -2.400000E+0 -1.363249E+0 -1.419977E+0 -1.309105E+0 -2.300000E+0 -1.273169E+0 -1.329760E+0 -1.218732E+0 -2.200000E+0 -1.183206E+0 -1.239671E+0 -1.128461E+0 -2.100000E+0 -1.093379E+0 -1.149730E+0 -1.038309E+0 -2.000000E+0 -1.003710E+0 -1.059959E+0 -9.482954E-1 -1.900000E+0 -9.142277E-1 -9.703873E-1 -8.584495E-1 -1.800000E+0 -8.249699E-1 -8.810520E-1 -7.688074E-1 -1.700000E+0 -7.359870E-1 -7.920013E-1 -6.794198E-1 -1.600000E+0 -6.473467E-1 -7.032996E-1 -5.903574E-1 -1.500000E+0 -5.591470E-1 -6.150355E-1 -5.017257E-1 -1.400000E+0 -4.715331E-1 -5.273356E-1 -4.136885E-1 -1.300000E+0 -3.847333E-1 -4.403890E-1 -3.265207E-1 -1.200000E+0 -2.991347E-1 -3.545010E-1 -2.407373E-1 -1.100000E+0 -2.154702E-1 -2.701809E-1 -1.574754E-1 -1.000000E+0 -1.353679E-1 -1.884209E-1 -8.002328E-2 -9.000000E-1 -6.346122E-2 -1.114405E-1 -2.263316E-2 -8.000000E-1 -1.598994E-2 -4.542195E-2 -8.651685E-3 -7.000000E-1 -5.125486E-3 -7.544394E-3 -4.290131E-3 -6.000000E-1 -2.162235E-3 -6.565538E-4 -1.132325E-3 -5.000000E-1 -4.557858E-4 -7.207054E-5 -1.036856E-4 -4.000000E-1 -4.049948E-5 -6.738087E-6 -3.607901E-6 -3.000000E-1 -2.013229E-6 -4.481424E-7 -5.901512E-8 -2.000000E-1 -6.311528E-8 -2.252938E-8 -6.488337E-10 -1.000000E-1 -1.380206E-9 -8.633703E-10 -2.494135E-11 4.440892E-16 -1.734143E-11 -2.760031E-11 -1.898855E-11 1.000000E-1 9.624385E-12 7.885637E-13 -1.764970E-11 2.000000E-1 1.436254E-11 6.131845E-12 -1.635422E-11 3.000000E-1 1.733030E-11 9.265644E-12 -1.504541E-11 4.000000E-1 1.994566E-11 1.214989E-11 -1.373623E-11 5.000000E-1 2.256928E-11 1.492684E-11 -1.242750E-11 6.000000E-1 2.500245E-11 1.756994E-11 -1.111899E-11 7.000000E-1 2.759648E-11 2.020339E-11 -9.810375E-12 8.000000E-1 3.018519E-11 2.305889E-11 -8.729018E-12 9.000000E-1 3.299849E-11 2.579803E-11 -7.192469E-12 1.000000E+0 3.569545E-11 2.876188E-11 -5.770273E-12 1.100000E+0 3.850453E-11 3.172462E-11 -4.234169E-12 1.200000E+0 4.108558E-11 3.468625E-11 -2.470912E-12 1.300000E+0 4.389333E-11 3.776113E-11 -7.076562E-13 1.400000E+0 4.670042E-11 4.083578E-11 6.012968E-13 1.500000E+0 4.950729E-11 4.322720E-11 2.364775E-12 1.600000E+0 5.231393E-11 4.652856E-11 3.446354E-12 1.700000E+0 5.489298E-11 4.937473E-11 4.982237E-12 1.800000E+0 5.769874E-11 5.244827E-11 6.745271E-12 1.900000E+0 6.027889E-11 5.506662E-11 8.736567E-12 2.000000E+0 6.331291E-11 5.814016E-11 9.817924E-12 2.100000E+0 6.611955E-11 6.098633E-11 1.180878E-11 2.200000E+0 6.870060E-11 6.428813E-11 1.334444E-11 2.300000E+0 7.128254E-11 6.713430E-11 1.533529E-11 2.400000E+0 7.386491E-11 7.020962E-11 1.641665E-11 2.500000E+0 7.735901E-11 7.283107E-11 1.886180E-11 2.600000E+0 7.949064E-11 7.636247E-11 1.994360E-11 2.700000E+0 8.253531E-11 7.898482E-11 2.056977E-11 2.800000E+0 8.512702E-11 8.251933E-11 2.256062E-11 2.900000E+0 8.817880E-11 8.514522E-11 2.409717E-11 3.000000E+0 9.123502E-11 9.368684E-11 2.563283E-11 3.100000E+0 8.611156E-11 1.040501E-10 2.762368E-11 3.200000E+0 8.963408E-11 1.080509E-10 -2.217337E-12 3.300000E+0 1.049885E-10 1.116001E-10 -2.523803E-11 | [POWER Clamp] 0.0 1.049889E-10 9.323298E-11 4.030642E-11 -1.000000E-1 1.239919E-10 1.040501E-10 9.777601E-11 -2.000000E-1 1.311813E-10 1.080509E-10 1.193214E-10 -3.000000E-1 1.311093E-10 1.116001E-10 1.349534E-10 -4.000000E-1 1.265077E-10 1.151559E-10 1.460414E-10 -5.000000E-1 1.301075E-10 1.191722E-10 5.617462E-11 -6.000000E-1 1.341833E-10 1.236522E-10 6.180123E-11 -7.000000E-1 1.373772E-10 1.272307E-10 6.470202E-11 -8.000000E-1 1.405995E-10 1.308198E-10 6.578382E-11 -9.000000E-1 1.452207E-10 1.348797E-10 6.777690E-11 -1.000000E+0 1.480611E-10 1.384963E-10 7.158629E-11 -1.100000E+0 1.527649E-10 1.425864E-10 7.175771E-11 -1.200000E+0 1.566107E-10 1.457892E-10 7.374901E-11 -1.300000E+0 1.596039E-10 1.503784E-10 7.664980E-11 -1.400000E+0 1.653921E-10 1.540874E-10 8.046186E-11 -1.500000E+0 1.685239E-10 1.573701E-10 8.063417E-11 -1.600000E+0 1.735554E-10 1.611431E-10 8.353673E-11 -1.700000E+0 1.786766E-10 1.667768E-10 8.552803E-11 -1.800000E+0 1.820801E-10 1.697238E-10 8.660983E-11 -1.900000E+0 1.865050E-10 1.736309E-10 8.951417E-11 -2.000000E+0 1.928688E-10 1.785034E-10 9.150547E-11 -2.100000E+0 1.984599E-10 1.825296E-10 9.440893E-11 -2.200000E+0 2.041940E-10 1.884413E-10 9.549339E-11 -2.300000E+0 2.100897E-10 1.926095E-10 9.839596E-11 -2.400000E+0 2.161578E-10 1.977680E-10 1.003908E-10 -2.500000E+0 2.233218E-10 2.039275E-10 1.023821E-10 -2.600000E+0 2.297789E-10 2.083649E-10 1.034692E-10 -2.700000E+0 2.373621E-10 2.147269E-10 1.081926E-10 -2.800000E+0 2.442713E-10 2.193845E-10 1.092779E-10 -2.900000E+0 2.541576E-10 2.259872E-10 1.112754E-10 -3.000000E+0 2.615819E-10 2.327214E-10 1.132712E-10 -3.100000E+0 2.711120E-10 2.395977E-10 1.161755E-10 -3.200000E+0 2.809433E-10 2.466285E-10 1.163549E-10 -3.300000E+0 2.910987E-10 2.520020E-10 1.201688E-10 | [Ramp] dV/dt_r 1.578E+0/3.046E-10 1.214E+0/6.826E-10 1.814E+0/2.255E-10 dV/dt_f 1.656E+0/4.601E-10 1.319E+0/1.022E-9 1.877E+0/3.270E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.085505E+0 3.549514E+0 1.010101E-10 3.299997E+0 3.085496E+0 3.549513E+0 2.020202E-10 3.300001E+0 3.085501E+0 3.549516E+0 3.030303E-10 3.300001E+0 3.085503E+0 3.549514E+0 4.040404E-10 3.300000E+0 3.085506E+0 3.549513E+0 5.050505E-10 3.299999E+0 3.085508E+0 3.549512E+0 6.060606E-10 3.299999E+0 3.085508E+0 3.549512E+0 7.070707E-10 3.299999E+0 3.085506E+0 3.549512E+0 8.080808E-10 3.300001E+0 3.085506E+0 3.549514E+0 9.090909E-10 3.300005E+0 3.085508E+0 3.549517E+0 1.010101E-9 3.300010E+0 3.085511E+0 3.549520E+0 1.111111E-9 3.300015E+0 3.085514E+0 3.549524E+0 1.212121E-9 3.300020E+0 3.085516E+0 3.549527E+0 1.313131E-9 3.300026E+0 3.085521E+0 3.549531E+0 1.414141E-9 3.300031E+0 3.085539E+0 3.549533E+0 1.515152E-9 3.300049E+0 3.085556E+0 3.549568E+0 1.616162E-9 3.300151E+0 3.085581E+0 3.549796E+0 1.717172E-9 3.300252E+0 3.085613E+0 3.550023E+0 1.818182E-9 3.300354E+0 3.085645E+0 3.550251E+0 1.919192E-9 3.300456E+0 3.085677E+0 3.550479E+0 2.020202E-9 3.300883E+0 3.085748E+0 3.551147E+0 2.121212E-9 3.302712E+0 3.086018E+0 3.553537E+0 2.222222E-9 3.304808E+0 3.086442E+0 3.555360E+0 2.323232E-9 3.306375E+0 3.086867E+0 3.556607E+0 2.424242E-9 3.307445E+0 3.087291E+0 3.565160E+0 2.525253E-9 3.311632E+0 3.087896E+0 3.582632E+0 2.626263E-9 3.328233E+0 3.089233E+0 3.515629E+0 2.727273E-9 3.342883E+0 3.091119E+0 3.173850E+0 2.828283E-9 3.295253E+0 3.092760E+0 2.597152E+0 2.929293E-9 3.101340E+0 3.093719E+0 1.937855E+0 3.030303E-9 2.753831E+0 3.094970E+0 1.372123E+0 3.131313E-9 2.367276E+0 3.100143E+0 9.831127E-1 3.232323E-9 1.938163E+0 3.114884E+0 7.688625E-1 3.333333E-9 1.558401E+0 3.137867E+0 6.489038E-1 3.434343E-9 1.250205E+0 3.161635E+0 6.008990E-1 3.535354E-9 1.035256E+0 3.172735E+0 5.714825E-1 3.636364E-9 9.084505E-1 3.163896E+0 5.520902E-1 3.737374E-9 8.320694E-1 3.119305E+0 5.334477E-1 3.838384E-9 7.810083E-1 3.044873E+0 5.191621E-1 3.939394E-9 7.328294E-1 2.927107E+0 5.105396E-1 4.040404E-9 7.009835E-1 2.781688E+0 5.036756E-1 4.141414E-9 6.870865E-1 2.615701E+0 4.982739E-1 4.242424E-9 6.747764E-1 2.449713E+0 4.933320E-1 4.343434E-9 6.647946E-1 2.286895E+0 4.883901E-1 4.444444E-9 6.555521E-1 2.133602E+0 4.834483E-1 4.545455E-9 6.463095E-1 1.994988E+0 4.793978E-1 4.646465E-9 6.370669E-1 1.875886E+0 4.768276E-1 4.747475E-9 6.295419E-1 1.768348E+0 4.747158E-1 4.848485E-9 6.247054E-1 1.660811E+0 4.726040E-1 4.949495E-9 6.206834E-1 1.553273E+0 4.704922E-1 5.050505E-9 6.166614E-1 1.454167E+0 4.687351E-1 5.151515E-9 6.126394E-1 1.383560E+0 4.674876E-1 5.252525E-9 6.093179E-1 1.332233E+0 4.663891E-1 5.353535E-9 6.069491E-1 1.280907E+0 4.652906E-1 5.454545E-9 6.048517E-1 1.229580E+0 4.641920E-1 5.555556E-9 6.027543E-1 1.183565E+0 4.633196E-1 5.656566E-9 6.006568E-1 1.154514E+0 4.627307E-1 5.757576E-9 5.989696E-1 1.135377E+0 4.622194E-1 5.858586E-9 5.977708E-1 1.116240E+0 4.617081E-1 5.959596E-9 5.967014E-1 1.097103E+0 4.611967E-1 6.060606E-9 5.956321E-1 1.079800E+0 4.607733E-1 6.161616E-9 5.945628E-1 1.068073E+0 4.604469E-1 6.262626E-9 5.936897E-1 1.059129E+0 4.601449E-1 6.363636E-9 5.930223E-1 1.050184E+0 4.598430E-1 6.464646E-9 5.924051E-1 1.041240E+0 4.595410E-1 6.565657E-9 5.917878E-1 1.033146E+0 4.593170E-1 6.666667E-9 5.911706E-1 1.027525E+0 4.591689E-1 6.767677E-9 5.906979E-1 1.022942E+0 4.590383E-1 6.868687E-9 5.903592E-1 1.018359E+0 4.589077E-1 6.969697E-9 5.900500E-1 1.013776E+0 4.587771E-1 7.070707E-9 5.897409E-1 1.009609E+0 4.586644E-1 7.171717E-9 5.894317E-1 1.006605E+0 4.585671E-1 7.272727E-9 5.891792E-1 1.004003E+0 4.584731E-1 7.373737E-9 5.889734E-1 1.001401E+0 4.583790E-1 7.474747E-9 5.887767E-1 9.987989E-1 4.582850E-1 7.575758E-9 5.885800E-1 9.964484E-1 4.582246E-1 7.676768E-9 5.883833E-1 9.947763E-1 4.581901E-1 7.777778E-9 5.882435E-1 9.932919E-1 4.581602E-1 7.878788E-9 5.881454E-1 9.918076E-1 4.581303E-1 7.979798E-9 5.880543E-1 9.903232E-1 4.581004E-1 8.080808E-9 5.879632E-1 9.889871E-1 4.580683E-1 8.181818E-9 5.878720E-1 9.880384E-1 4.580346E-1 8.282828E-9 5.877952E-1 9.871719E-1 4.580006E-1 8.383838E-9 5.877277E-1 9.863054E-1 4.579667E-1 8.484848E-9 5.876615E-1 9.854389E-1 4.579328E-1 8.585859E-9 5.875952E-1 9.846620E-1 4.579171E-1 8.686869E-9 5.875290E-1 9.841125E-1 4.579127E-1 8.787879E-9 5.874875E-1 9.835975E-1 4.579096E-1 8.888889E-9 5.874605E-1 9.830824E-1 4.579064E-1 8.989899E-9 5.874349E-1 9.825674E-1 4.579033E-1 9.090909E-9 5.874093E-1 9.821092E-1 4.578923E-1 9.191919E-9 5.873838E-1 9.817914E-1 4.578771E-1 9.292929E-9 5.873590E-1 9.814868E-1 4.578615E-1 9.393939E-9 5.873347E-1 9.811822E-1 4.578459E-1 9.494949E-9 5.873103E-1 9.808776E-1 4.578303E-1 9.595960E-9 5.872860E-1 9.806049E-1 4.578280E-1 9.696970E-9 5.872617E-1 9.804093E-1 4.578320E-1 9.797980E-9 5.872502E-1 9.802169E-1 4.578363E-1 9.898990E-9 5.872446E-1 9.800244E-1 4.578406E-1 1.000000E-8 5.872392E-1 9.798320E-1 4.578449E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.541774E+0 1.911786E+0 2.927250E+0 1.010101E-10 2.541771E+0 1.911781E+0 2.927249E+0 2.020202E-10 2.541775E+0 1.911784E+0 2.927252E+0 3.030303E-10 2.541773E+0 1.911784E+0 2.927249E+0 4.040404E-10 2.541772E+0 1.911785E+0 2.927247E+0 5.050505E-10 2.541772E+0 1.911785E+0 2.927247E+0 6.060606E-10 2.541772E+0 1.911785E+0 2.927247E+0 7.070707E-10 2.541771E+0 1.911784E+0 2.927247E+0 8.080808E-10 2.541768E+0 1.911777E+0 2.927245E+0 9.090909E-10 2.541763E+0 1.911771E+0 2.927242E+0 1.010101E-9 2.541758E+0 1.911764E+0 2.927238E+0 1.111111E-9 2.541752E+0 1.911757E+0 2.927235E+0 1.212121E-9 2.541746E+0 1.911750E+0 2.927231E+0 1.313131E-9 2.541732E+0 1.911741E+0 2.927223E+0 1.414141E-9 2.541708E+0 1.911711E+0 2.927207E+0 1.515152E-9 2.541649E+0 1.911649E+0 2.927131E+0 1.616162E-9 2.541443E+0 1.911536E+0 2.926745E+0 1.717172E-9 2.541237E+0 1.911386E+0 2.926358E+0 1.818182E-9 2.541031E+0 1.911237E+0 2.925971E+0 1.919192E-9 2.540825E+0 1.911088E+0 2.925585E+0 2.020202E-9 2.540418E+0 1.910759E+0 2.924898E+0 2.121212E-9 2.538709E+0 1.909526E+0 2.922333E+0 2.222222E-9 2.534100E+0 1.907586E+0 2.916183E+0 2.323232E-9 2.524898E+0 1.905646E+0 2.904468E+0 2.424242E-9 2.512660E+0 1.903705E+0 2.883106E+0 2.525253E-9 2.491631E+0 1.901016E+0 2.767734E+0 2.626263E-9 2.402693E+0 1.894865E+0 2.250268E+0 2.727273E-9 2.136296E+0 1.883891E+0 1.303697E+0 2.828283E-9 1.632369E+0 1.865769E+0 5.096706E-1 2.929293E-9 9.525942E-1 1.838732E+0 1.729592E-1 3.030303E-9 4.239699E-1 1.807086E+0 5.490347E-2 3.131313E-9 1.660649E-1 1.746081E+0 1.203567E-2 3.232323E-9 5.644339E-2 1.629929E+0 1.218926E-2 3.333333E-9 3.051354E-2 1.453355E+0 9.353850E-3 3.434343E-9 1.879851E-2 1.201886E+0 6.990980E-3 3.535354E-9 1.360632E-2 9.268644E-1 5.605357E-3 3.636364E-9 1.097309E-2 6.640249E-1 4.846316E-3 3.737374E-9 8.339856E-3 4.355109E-1 4.087275E-3 3.838384E-9 5.875654E-3 2.560751E-1 3.360334E-3 3.939394E-9 4.381148E-3 1.468590E-1 2.817540E-3 4.040404E-9 3.968925E-3 7.986448E-2 2.503934E-3 4.141414E-9 3.578879E-3 5.017580E-2 2.245482E-3 4.242424E-9 3.239189E-3 3.399369E-2 2.025057E-3 4.343434E-9 2.915831E-3 2.640804E-2 1.816329E-3 4.444444E-9 2.592474E-3 2.135558E-2 1.607601E-3 4.545455E-9 2.269116E-3 1.670679E-2 1.398874E-3 4.646465E-9 1.991197E-3 1.238161E-2 1.221052E-3 4.747475E-9 1.786517E-3 9.758893E-3 1.093046E-3 4.848485E-9 1.604274E-3 8.627590E-3 9.803001E-4 4.949495E-9 1.422032E-3 7.496287E-3 8.675544E-4 5.050505E-9 1.239789E-3 6.364983E-3 7.548087E-4 5.151515E-9 1.089777E-3 5.296979E-3 6.617976E-4 5.252525E-9 9.848159E-4 4.547953E-3 5.963704E-4 5.353535E-9 8.928555E-4 4.037231E-3 5.389034E-4 5.454545E-9 8.008951E-4 3.526509E-3 4.814364E-4 5.555556E-9 7.089347E-4 3.015787E-3 4.239694E-4 5.656566E-9 6.323872E-4 2.544131E-3 3.765985E-4 5.757576E-9 5.746732E-4 2.262224E-3 3.415645E-4 5.858586E-9 5.220314E-4 2.100305E-3 3.098529E-4 5.959596E-9 4.693896E-4 1.938386E-3 2.781413E-4 6.060606E-9 4.167478E-4 1.776467E-3 2.464296E-4 6.161616E-9 3.744678E-4 1.616008E-3 2.208119E-4 6.262626E-9 3.433262E-4 1.462416E-3 2.017446E-4 6.363636E-9 3.149510E-4 1.312460E-3 1.843042E-4 6.464646E-9 2.865758E-4 1.162505E-3 1.668639E-4 6.565657E-9 2.582006E-4 1.012549E-3 1.494236E-4 6.666667E-9 2.351734E-4 8.762992E-4 1.353540E-4 6.767677E-9 2.172279E-4 8.027623E-4 1.244874E-4 6.868687E-9 2.004284E-4 7.566366E-4 1.143430E-4 6.969697E-9 1.836289E-4 7.105108E-4 1.041987E-4 7.070707E-9 1.668294E-4 6.643850E-4 9.405442E-5 7.171717E-9 1.532649E-4 6.169462E-4 8.641533E-5 7.272727E-9 1.424276E-4 5.636452E-4 8.088827E-5 7.373737E-9 1.321371E-4 5.082730E-4 7.578464E-5 7.474747E-9 1.218466E-4 4.529008E-4 7.068100E-5 7.575758E-9 1.115562E-4 3.975286E-4 6.557737E-5 7.676768E-9 1.041966E-4 3.485531E-4 6.110052E-5 7.777778E-9 9.903529E-5 3.275212E-4 5.709375E-5 7.878788E-9 9.425410E-5 3.142326E-4 5.316828E-5 7.979798E-9 8.947291E-5 3.009440E-4 4.924281E-5 8.080808E-9 8.469172E-5 2.876554E-4 4.531734E-5 8.181818E-9 8.013548E-5 2.729297E-4 4.248775E-5 8.282828E-9 7.572959E-5 2.520474E-4 4.039067E-5 8.383838E-9 7.134513E-5 2.298876E-4 3.839797E-5 8.484848E-9 6.696067E-5 2.077279E-4 3.640526E-5 8.585859E-9 6.257621E-5 1.855681E-4 3.441255E-5 8.686869E-9 5.960553E-5 1.665832E-4 3.250714E-5 8.787879E-9 5.747797E-5 1.609617E-4 3.065377E-5 8.888889E-9 5.544200E-5 1.572599E-4 2.880606E-5 8.989899E-9 5.340603E-5 1.535581E-4 2.695835E-5 9.090909E-9 5.137005E-5 1.498563E-4 2.511064E-5 9.191919E-9 4.931727E-5 1.448220E-4 2.395659E-5 9.292929E-9 4.725555E-5 1.342679E-4 2.317171E-5 9.393939E-9 4.519319E-5 1.232452E-4 2.241296E-5 9.494949E-9 4.313083E-5 1.122224E-4 2.165422E-5 9.595960E-9 4.106847E-5 1.011997E-4 2.089547E-5 9.696970E-9 3.984832E-5 9.272959E-5 1.970629E-5 9.797980E-9 3.902798E-5 9.468251E-5 1.831278E-5 9.898990E-9 3.821891E-5 9.695451E-5 1.691350E-5 1.000000E-8 3.740985E-5 9.922650E-5 1.551423E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.871205E-1 9.782751E-1 4.577935E-1 1.010101E-10 5.871169E-1 9.782778E-1 4.577893E-1 2.020202E-10 5.871076E-1 9.782660E-1 4.577820E-1 3.030303E-10 5.871157E-1 9.782722E-1 4.577891E-1 4.040404E-10 5.871239E-1 9.782783E-1 4.577962E-1 5.050505E-10 5.871318E-1 9.782844E-1 4.578029E-1 6.060606E-10 5.871317E-1 9.782886E-1 4.578016E-1 7.070707E-10 5.871256E-1 9.782919E-1 4.577953E-1 8.080808E-10 5.871231E-1 9.782962E-1 4.577953E-1 9.090909E-10 5.871210E-1 9.782945E-1 4.577936E-1 1.010101E-9 5.871188E-1 9.782927E-1 4.577920E-1 1.111111E-9 5.871166E-1 9.782909E-1 4.577903E-1 1.212121E-9 5.871145E-1 9.782891E-1 4.577886E-1 1.313131E-9 5.871127E-1 9.782869E-1 4.577877E-1 1.414141E-9 5.871133E-1 9.782827E-1 4.577905E-1 1.515152E-9 5.871139E-1 9.782876E-1 4.577892E-1 1.616162E-9 5.871146E-1 9.782942E-1 4.577879E-1 1.717172E-9 5.871152E-1 9.782998E-1 4.577875E-1 1.818182E-9 5.871204E-1 9.783055E-1 4.577872E-1 1.919192E-9 5.871574E-1 9.783112E-1 4.578184E-1 2.020202E-9 5.872427E-1 9.783137E-1 4.579892E-1 2.121212E-9 5.873278E-1 9.782997E-1 4.582310E-1 2.222222E-9 5.874320E-1 9.782730E-1 4.590737E-1 2.323232E-9 5.896637E-1 9.782462E-1 4.599515E-1 2.424242E-9 5.988246E-1 9.782194E-1 4.613812E-1 2.525253E-9 6.129319E-1 9.781706E-1 5.601322E-1 2.626263E-9 6.958701E-1 9.779898E-1 1.069911E+0 2.727273E-9 1.001528E+0 9.774902E-1 2.088042E+0 2.828283E-9 1.565463E+0 9.763953E-1 3.007669E+0 2.929293E-9 2.282864E+0 9.748486E-1 3.388910E+0 3.030303E-9 2.823107E+0 9.788903E-1 3.468989E+0 3.131313E-9 3.085565E+0 1.020821E+0 3.504203E+0 3.232323E-9 3.213051E+0 1.129416E+0 3.522642E+0 3.333333E-9 3.237922E+0 1.322268E+0 3.534303E+0 3.434343E-9 3.257828E+0 1.700504E+0 3.541176E+0 3.535354E-9 3.271391E+0 2.186442E+0 3.544738E+0 3.636364E-9 3.279668E+0 2.603972E+0 3.546479E+0 3.737374E-9 3.285408E+0 2.839568E+0 3.547476E+0 3.838384E-9 3.289787E+0 2.952478E+0 3.548091E+0 3.939394E-9 3.293909E+0 3.011482E+0 3.548706E+0 4.040404E-9 3.296572E+0 3.044755E+0 3.549268E+0 4.141414E-9 3.297515E+0 3.052212E+0 3.549537E+0 4.242424E-9 3.298143E+0 3.057283E+0 3.549497E+0 4.343434E-9 3.298559E+0 3.061853E+0 3.549456E+0 4.444444E-9 3.298911E+0 3.065666E+0 3.549416E+0 4.545455E-9 3.299263E+0 3.068447E+0 3.549381E+0 4.646465E-9 3.299614E+0 3.071144E+0 3.549373E+0 4.747475E-9 3.299849E+0 3.073841E+0 3.549389E+0 4.848485E-9 3.299902E+0 3.076538E+0 3.549406E+0 4.949495E-9 3.299898E+0 3.078649E+0 3.549423E+0 5.050505E-9 3.299895E+0 3.079976E+0 3.549438E+0 5.151515E-9 3.299892E+0 3.080988E+0 3.549444E+0 5.252525E-9 3.299893E+0 3.081755E+0 3.549444E+0 5.353535E-9 3.299898E+0 3.082420E+0 3.549445E+0 5.454545E-9 3.299905E+0 3.083085E+0 3.549445E+0 5.555556E-9 3.299911E+0 3.083750E+0 3.549445E+0 5.656566E-9 3.299918E+0 3.084293E+0 3.549449E+0 5.757576E-9 3.299922E+0 3.084568E+0 3.549453E+0 5.858586E-9 3.299924E+0 3.084714E+0 3.549458E+0 5.959596E-9 3.299925E+0 3.084860E+0 3.549463E+0 6.060606E-9 3.299926E+0 3.085005E+0 3.549467E+0 6.161616E-9 3.299927E+0 3.085125E+0 3.549469E+0 6.262626E-9 3.299929E+0 3.085193E+0 3.549469E+0 6.363636E-9 3.299932E+0 3.085239E+0 3.549469E+0 6.464646E-9 3.299936E+0 3.085285E+0 3.549469E+0 6.565657E-9 3.299940E+0 3.085331E+0 3.549470E+0 6.666667E-9 3.299943E+0 3.085365E+0 3.549472E+0 6.767677E-9 3.299945E+0 3.085379E+0 3.549476E+0 6.868687E-9 3.299946E+0 3.085385E+0 3.549479E+0 6.969697E-9 3.299946E+0 3.085390E+0 3.549482E+0 7.070707E-9 3.299947E+0 3.085396E+0 3.549485E+0 7.171717E-9 3.299947E+0 3.085402E+0 3.549486E+0 7.272727E-9 3.299948E+0 3.085409E+0 3.549485E+0 7.373737E-9 3.299951E+0 3.085415E+0 3.549485E+0 7.474747E-9 3.299954E+0 3.085422E+0 3.549484E+0 7.575758E-9 3.299956E+0 3.085429E+0 3.549484E+0 7.676768E-9 3.299959E+0 3.085433E+0 3.549486E+0 7.777778E-9 3.299960E+0 3.085433E+0 3.549489E+0 7.878788E-9 3.299961E+0 3.085432E+0 3.549491E+0 7.979798E-9 3.299961E+0 3.085432E+0 3.549494E+0 8.080808E-9 3.299961E+0 3.085431E+0 3.549496E+0 8.181818E-9 3.299960E+0 3.085431E+0 3.549495E+0 8.282828E-9 3.299962E+0 3.085434E+0 3.549495E+0 8.383838E-9 3.299964E+0 3.085438E+0 3.549494E+0 8.484848E-9 3.299966E+0 3.085441E+0 3.549493E+0 8.585859E-9 3.299968E+0 3.085445E+0 3.549493E+0 8.686869E-9 3.299970E+0 3.085447E+0 3.549495E+0 8.787879E-9 3.299970E+0 3.085447E+0 3.549496E+0 8.888889E-9 3.299970E+0 3.085447E+0 3.549498E+0 8.989899E-9 3.299970E+0 3.085447E+0 3.549500E+0 9.090909E-9 3.299970E+0 3.085447E+0 3.549502E+0 9.191919E-9 3.299970E+0 3.085447E+0 3.549501E+0 9.292929E-9 3.299971E+0 3.085449E+0 3.549500E+0 9.393939E-9 3.299972E+0 3.085451E+0 3.549499E+0 9.494949E-9 3.299974E+0 3.085453E+0 3.549499E+0 9.595960E-9 3.299975E+0 3.085456E+0 3.549498E+0 9.696970E-9 3.299977E+0 3.085456E+0 3.549500E+0 9.797980E-9 3.299976E+0 3.085456E+0 3.549501E+0 9.898990E-9 3.299974E+0 3.085455E+0 3.549503E+0 1.000000E-8 3.299972E+0 3.085454E+0 3.549504E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -3.107087E-6 1.712348E-6 -3.732966E-6 2.020202E-10 -1.131023E-5 -7.628651E-6 -1.023056E-5 3.030303E-10 -4.622653E-6 -4.135188E-6 -3.978874E-6 4.040404E-10 2.064927E-6 -6.417253E-7 2.272810E-6 5.050505E-10 8.385509E-6 2.655714E-6 8.166994E-6 6.060606E-10 7.381553E-6 2.101374E-6 6.958161E-6 7.070707E-10 1.180190E-6 -7.024534E-8 1.298870E-6 8.080808E-10 -9.346764E-7 2.195557E-6 1.005729E-6 9.090909E-10 -3.544635E-6 -2.204405E-6 -9.242291E-7 1.010101E-9 -6.154593E-6 -6.604367E-6 -2.854187E-6 1.111111E-9 -8.764551E-6 -1.100433E-5 -4.784145E-6 1.212121E-9 -1.137451E-5 -1.540429E-5 -6.714103E-6 1.313131E-9 -1.397699E-5 -1.961181E-5 -8.049906E-6 1.414141E-9 -1.652944E-5 -2.260062E-5 -6.006696E-6 1.515152E-9 -1.908190E-5 -2.664566E-5 -7.409783E-6 1.616162E-9 -2.163435E-5 -3.491618E-5 -7.086804E-6 1.717172E-9 -2.418680E-5 -4.658457E-5 -4.323004E-6 1.818182E-9 -2.191065E-5 -5.825295E-5 -1.559203E-6 1.919192E-9 2.178526E-5 -6.992134E-5 3.674647E-5 2.020202E-9 1.914854E-4 -7.177140E-5 2.510132E-4 2.121212E-9 5.721992E-4 -2.403892E-5 6.528489E-4 2.222222E-9 1.096641E-3 6.247594E-5 1.465245E-3 2.323232E-9 1.991716E-3 1.489908E-4 -9.481637E-4 2.424242E-9 2.391029E-3 2.355057E-4 -2.129441E-2 2.525253E-9 -7.846222E-3 3.894892E-4 -6.272931E-2 2.626263E-9 -3.485697E-2 8.767592E-4 -4.729067E-2 2.727273E-9 -6.566296E-2 1.925681E-3 2.856861E-1 2.828283E-9 -7.215956E-2 3.034296E-3 1.085046E+0 2.929293E-9 7.067176E-2 2.981395E-3 1.974654E+0 3.030303E-9 4.697998E-1 1.882720E-3 2.503374E+0 3.131313E-9 1.008301E+0 -4.329422E-3 2.725801E+0 3.232323E-9 1.595306E+0 -1.807553E-2 2.839902E+0 3.333333E-9 2.030674E+0 -3.933226E-2 2.880417E+0 3.434343E-9 2.280422E+0 -6.814155E-2 2.898449E+0 3.535354E-9 2.387349E+0 -9.476895E-2 2.909002E+0 3.636364E-9 2.434391E+0 -1.093540E-1 2.916324E+0 3.737374E-9 2.478744E+0 -9.071676E-2 2.922645E+0 3.838384E-9 2.507217E+0 -2.939498E-2 2.925711E+0 3.939394E-9 2.516077E+0 9.046349E-2 2.926181E+0 4.040404E-9 2.522728E+0 2.627919E-1 2.926465E+0 4.141414E-9 2.528818E+0 4.520123E-1 2.926624E+0 4.242424E-9 2.533542E+0 6.388599E-1 2.926770E+0 4.343434E-9 2.535780E+0 8.213894E-1 2.926916E+0 4.444444E-9 2.537223E+0 1.002539E+0 2.927062E+0 4.545455E-9 2.538666E+0 1.183688E+0 2.927144E+0 4.646465E-9 2.540109E+0 1.364837E+0 2.927141E+0 4.747475E-9 2.541089E+0 1.516593E+0 2.927129E+0 4.848485E-9 2.541344E+0 1.616592E+0 2.927118E+0 4.949495E-9 2.541380E+0 1.686605E+0 2.927106E+0 5.050505E-9 2.541416E+0 1.735534E+0 2.927104E+0 5.151515E-9 2.541452E+0 1.773604E+0 2.927113E+0 5.252525E-9 2.541490E+0 1.811674E+0 2.927123E+0 5.353535E-9 2.541531E+0 1.843227E+0 2.927133E+0 5.454545E-9 2.541572E+0 1.860678E+0 2.927143E+0 5.555556E-9 2.541613E+0 1.870199E+0 2.927150E+0 5.656566E-9 2.541654E+0 1.877289E+0 2.927154E+0 5.757576E-9 2.541673E+0 1.882915E+0 2.927158E+0 5.858586E-9 2.541666E+0 1.888471E+0 2.927162E+0 5.959596E-9 2.541651E+0 1.894027E+0 2.927166E+0 6.060606E-9 2.541636E+0 1.899582E+0 2.927169E+0 6.161616E-9 2.541621E+0 1.902744E+0 2.927173E+0 6.262626E-9 2.541621E+0 1.904247E+0 2.927177E+0 6.363636E-9 2.541636E+0 1.905672E+0 2.927180E+0 6.464646E-9 2.541654E+0 1.907097E+0 2.927184E+0 6.565657E-9 2.541672E+0 1.908521E+0 2.927187E+0 6.666667E-9 2.541691E+0 1.909277E+0 2.927189E+0 6.767677E-9 2.541696E+0 1.909654E+0 2.927191E+0 6.868687E-9 2.541689E+0 1.910012E+0 2.927193E+0 6.969697E-9 2.541679E+0 1.910371E+0 2.927195E+0 7.070707E-9 2.541669E+0 1.910729E+0 2.927197E+0 7.171717E-9 2.541659E+0 1.910923E+0 2.927199E+0 7.272727E-9 2.541662E+0 1.911040E+0 2.927202E+0 7.373737E-9 2.541675E+0 1.911154E+0 2.927204E+0 7.474747E-9 2.541691E+0 1.911268E+0 2.927206E+0 7.575758E-9 2.541707E+0 1.911383E+0 2.927208E+0 7.676768E-9 2.541722E+0 1.911430E+0 2.927209E+0 7.777778E-9 2.541724E+0 1.911454E+0 2.927211E+0 7.878788E-9 2.541716E+0 1.911476E+0 2.927212E+0 7.979798E-9 2.541706E+0 1.911499E+0 2.927213E+0 8.080808E-9 2.541696E+0 1.911522E+0 2.927215E+0 8.181818E-9 2.541686E+0 1.911538E+0 2.927217E+0 8.282828E-9 2.541690E+0 1.911553E+0 2.927219E+0 8.383838E-9 2.541702E+0 1.911568E+0 2.927221E+0 8.484848E-9 2.541715E+0 1.911583E+0 2.927222E+0 8.585859E-9 2.541729E+0 1.911598E+0 2.927223E+0 8.686869E-9 2.541742E+0 1.911604E+0 2.927223E+0 8.787879E-9 2.541742E+0 1.911608E+0 2.927224E+0 8.888889E-9 2.541733E+0 1.911612E+0 2.927224E+0 8.989899E-9 2.541724E+0 1.911616E+0 2.927224E+0 9.090909E-9 2.541715E+0 1.911620E+0 2.927225E+0 9.191919E-9 2.541705E+0 1.911622E+0 2.927226E+0 9.292929E-9 2.541709E+0 1.911624E+0 2.927228E+0 9.393939E-9 2.541721E+0 1.911625E+0 2.927229E+0 9.494949E-9 2.541732E+0 1.911627E+0 2.927230E+0 9.595960E-9 2.541744E+0 1.911628E+0 2.927230E+0 9.696970E-9 2.541755E+0 1.911631E+0 2.927230E+0 9.797980E-9 2.541748E+0 1.911633E+0 2.927230E+0 9.898990E-9 2.541732E+0 1.911635E+0 2.927230E+0 1.000000E-8 2.541716E+0 1.911638E+0 2.927230E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Polarity Non-Inverting Vinh=2.475 Vinl=1.0 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529217E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.460032E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.390887E+0 -1.435495E+0 -1.349328E+0 -2.800000E+0 -1.321786E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.252734E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.183737E+0 -1.228071E+0 -1.141635E+0 -2.500000E+0 -1.114802E+0 -1.159056E+0 -1.072507E+0 -2.400000E+0 -1.045937E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.771535E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.084647E-1 -9.525053E-1 -8.656083E-1 -2.100000E+0 -8.398881E-1 -8.838586E-1 -7.968699E-1 -2.000000E+0 -7.714454E-1 -8.153400E-1 -7.282857E-1 -1.900000E+0 -7.031639E-1 -7.469712E-1 -6.598800E-1 -1.800000E+0 -6.350771E-1 -6.787800E-1 -5.916774E-1 -1.700000E+0 -5.672252E-1 -6.108024E-1 -5.237081E-1 -1.600000E+0 -4.996601E-1 -5.430864E-1 -4.560139E-1 -1.500000E+0 -4.324511E-1 -4.756977E-1 -3.886609E-1 -1.400000E+0 -3.656987E-1 -4.087298E-1 -3.217571E-1 -1.300000E+0 -2.995600E-1 -3.423213E-1 -2.554885E-1 -1.200000E+0 -2.343012E-1 -2.766936E-1 -1.902048E-1 -1.100000E+0 -1.704233E-1 -2.122117E-1 -1.266672E-1 -1.000000E+0 -1.090221E-1 -1.495757E-1 -6.700686E-2 -9.000000E-1 -5.313683E-2 -9.032006E-2 -2.037492E-2 -8.000000E-1 -1.378694E-2 -3.863182E-2 -8.128512E-3 -7.000000E-1 -4.347493E-3 -6.835329E-3 -4.810273E-3 -6.000000E-1 -2.324549E-3 -5.326293E-4 -1.476958E-3 -5.000000E-1 -5.868396E-4 -7.318579E-5 -1.641515E-4 -4.000000E-1 -5.901116E-5 -8.084521E-6 -6.206397E-6 -3.000000E-1 -3.068118E-6 -5.547097E-7 -1.049562E-7 -2.000000E-1 -9.963278E-8 -2.852551E-8 -1.169859E-9 -1.000000E-1 -2.354033E-9 -1.141892E-9 -1.365276E-11 4.440892E-16 -3.577162E-11 -2.760475E-11 -3.644918E-12 1.000000E-1 8.664375E-12 8.818141E-12 -3.016545E-12 2.000000E-1 1.147932E-11 1.185443E-11 -2.445238E-12 3.000000E-1 1.295170E-11 1.317285E-11 -1.875056E-12 4.000000E-1 1.420392E-11 1.441969E-11 -1.303901E-12 5.000000E-1 1.552070E-11 1.561484E-11 -7.337464E-13 6.000000E-1 1.670353E-11 1.667599E-11 -1.638689E-13 7.000000E-1 1.799061E-11 1.778455E-11 5.198064E-13 8.000000E-1 1.915856E-11 1.911515E-11 9.763301E-13 9.000000E-1 2.043810E-11 1.998868E-11 1.661116E-12 1.000000E+0 2.160072E-11 2.120037E-11 2.117417E-12 1.100000E+0 2.298894E-11 2.229683E-11 2.687406E-12 1.200000E+0 2.392198E-11 2.339240E-11 3.484768E-12 1.300000E+0 2.508171E-11 2.460121E-11 4.054756E-12 1.400000E+0 2.646816E-11 2.581024E-11 4.625189E-12 1.500000E+0 2.785439E-11 2.656297E-11 5.195400E-12 1.600000E+0 2.878609E-11 2.822609E-11 5.538459E-12 1.700000E+0 2.994449E-11 2.897904E-11 5.881296E-12 1.800000E+0 3.132916E-11 3.018652E-11 6.450840E-12 1.900000E+0 3.226130E-11 3.116618E-11 7.476242E-12 2.000000E+0 3.364775E-11 3.237410E-11 7.819523E-12 2.100000E+0 3.503420E-11 3.335421E-11 8.617551E-12 2.200000E+0 3.642153E-11 3.456302E-11 8.959500E-12 2.300000E+0 3.690071E-11 3.577005E-11 9.757084E-12 2.400000E+0 3.828982E-11 3.743450E-11 1.055467E-11 2.500000E+0 4.013545E-11 3.818990E-11 1.135136E-11 2.600000E+0 4.061995E-11 3.940093E-11 1.169509E-11 2.700000E+0 4.201617E-11 4.015721E-11 1.158273E-11 2.800000E+0 4.341461E-11 4.182610E-11 1.238032E-11 2.900000E+0 4.436362E-11 4.258549E-11 1.272316E-11 3.000000E+0 4.577183E-11 4.380363E-11 1.306599E-11 3.100000E+0 4.718670E-11 4.457101E-11 1.431832E-11 3.200000E+0 4.815170E-11 4.625145E-11 1.420686E-11 3.300000E+0 4.957945E-11 4.747935E-11 1.500444E-11 | [POWER Clamp] 0.0 4.958034E-11 4.335066E-11 1.648726E-11 -1.000000E-1 5.056444E-11 4.457101E-11 1.773870E-11 -2.000000E-1 5.201351E-11 4.625145E-11 1.853717E-11 -3.000000E-1 5.347633E-11 4.747935E-11 1.796874E-11 -4.000000E-1 5.450307E-11 4.826006E-11 1.922373E-11 -5.000000E-1 5.554579E-11 4.950085E-11 2.047784E-11 -6.000000E-1 5.751843E-11 5.075051E-11 2.081713E-11 -7.000000E-1 5.861001E-11 5.200818E-11 2.116085E-11 -8.000000E-1 5.972911E-11 5.282175E-11 2.059508E-11 -9.000000E-1 6.179413E-11 5.410694E-11 2.185008E-11 -1.000000E+0 6.298606E-11 5.540279E-11 2.310152E-11 -1.100000E+0 6.513190E-11 5.671641E-11 2.253397E-11 -1.200000E+0 6.551026E-11 5.760015E-11 2.378631E-11 -1.300000E+0 6.685585E-11 5.941203E-11 2.413003E-11 -1.400000E+0 7.008705E-11 6.034728E-11 2.629452E-11 -1.500000E+0 7.066081E-11 6.176304E-11 2.481837E-11 -1.600000E+0 7.313528E-11 6.230572E-11 2.607337E-11 -1.700000E+0 7.569767E-11 6.471002E-11 2.732481E-11 -1.800000E+0 7.563461E-11 6.624568E-11 2.675904E-11 -1.900000E+0 7.841194E-11 6.692247E-11 2.801581E-11 -2.000000E+0 8.130829E-11 6.856471E-11 2.835865E-11 -2.100000E+0 8.343282E-11 6.936052E-11 2.961542E-11 -2.200000E+0 8.660894E-11 7.204282E-11 2.814105E-11 -2.300000E+0 8.903811E-11 7.389023E-11 3.030642E-11 -2.400000E+0 9.072920E-11 7.490808E-11 2.974421E-11 -2.500000E+0 9.442669E-11 7.783729E-11 3.099654E-11 -2.600000E+0 9.832757E-11 7.904522E-11 3.134559E-11 -2.700000E+0 1.015330E-10 8.126833E-11 3.260148E-11 -2.800000E+0 1.049747E-10 8.360335E-11 3.294787E-11 -2.900000E+0 1.095764E-10 8.606804E-11 3.329781E-11 -3.000000E+0 1.135341E-10 8.866152E-11 3.364509E-11 -3.100000E+0 1.177787E-10 9.139800E-11 3.581135E-11 -3.200000E+0 1.232321E-10 9.428902E-11 3.434231E-11 -3.300000E+0 1.281020E-10 9.643308E-11 3.650591E-11 | |[End cntrl | |====================================================================== [End]