|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ373 | TinyLogic(tm) UHS D-Type Latch with 3-STATE Output | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz373p6_230.ibs | [File Rev] 1.0 | [Date] 3/12/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz373 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 le cntrl 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 d data_i 32m 0.91n 0.13p 4 q data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 oeb cntrl 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.875 Vinl=.75 C_comp 3pf NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.114800E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.045934E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.771489E-1 -1.021263E+0 -9.344544E-1 -2.200000E+0 -9.084571E-1 -9.525052E-1 -8.655711E-1 -2.100000E+0 -8.398758E-1 -8.838584E-1 -7.968098E-1 -2.000000E+0 -7.714261E-1 -8.153397E-1 -7.281953E-1 -1.900000E+0 -7.031348E-1 -7.469708E-1 -6.597530E-1 -1.800000E+0 -6.350351E-1 -6.787794E-1 -5.915100E-1 -1.700000E+0 -5.671676E-1 -6.108014E-1 -5.234992E-1 -1.600000E+0 -4.995846E-1 -5.430848E-1 -4.557646E-1 -1.500000E+0 -4.323564E-1 -4.756954E-1 -3.883744E-1 -1.400000E+0 -3.655845E-1 -4.087265E-1 -3.214373E-1 -1.300000E+0 -2.994267E-1 -3.423166E-1 -2.551398E-1 -1.200000E+0 -2.341499E-1 -2.766870E-1 -1.898317E-1 -1.100000E+0 -1.702553E-1 -2.122029E-1 -1.262738E-1 -1.000000E+0 -1.088389E-1 -1.495641E-1 -6.659612E-2 -9.000000E-1 -5.293839E-2 -9.030560E-2 -1.993972E-2 -8.000000E-1 -1.356915E-2 -3.861472E-2 -7.707780E-3 -7.000000E-1 -4.145190E-3 -6.817872E-3 -4.507707E-3 -6.000000E-1 -2.187355E-3 -5.215324E-4 -1.349698E-3 -5.000000E-1 -5.402612E-4 -6.935257E-5 -1.453796E-4 -4.000000E-1 -5.328727E-5 -7.562374E-6 -5.434302E-6 -3.000000E-1 -2.754868E-6 -5.167813E-7 -9.161312E-8 -2.000000E-1 -8.922007E-8 -2.651414E-8 -1.017536E-9 -1.000000E-1 -2.097376E-9 -1.057148E-9 -1.147381E-11 0.0 -3.010859E-11 -2.412985E-11 -2.736978E-12 1.000000E-1 9.564835E-12 9.610812E-12 -2.116515E-12 2.000000E-1 1.228140E-11 1.255754E-11 -1.545236E-12 3.000000E-1 1.375178E-11 1.387296E-11 -9.750534E-13 4.000000E-1 1.505973E-11 1.517558E-11 -4.048983E-13 5.000000E-1 1.631950E-11 1.631373E-11 1.652012E-13 6.000000E-1 1.750322E-11 1.737566E-11 8.494316E-13 7.000000E-1 1.879019E-11 1.859790E-11 1.305733E-12 8.000000E-1 1.995859E-11 1.981515E-11 1.876277E-12 9.000000E-1 2.123701E-11 2.091527E-11 2.332357E-12 1.000000E+0 2.239964E-11 2.189937E-11 3.016254E-12 1.100000E+0 2.378853E-11 2.288303E-11 3.586908E-12 1.200000E+0 2.472178E-11 2.431944E-11 4.384493E-12 1.300000E+0 2.588174E-11 2.530154E-11 4.954481E-12 1.400000E+0 2.726797E-11 2.650990E-11 5.297318E-12 1.500000E+0 2.842659E-11 2.749023E-11 5.639933E-12 1.600000E+0 2.958433E-11 2.846967E-11 6.436851E-12 1.700000E+0 3.074341E-11 2.967804E-11 6.780354E-12 1.800000E+0 3.212941E-11 3.088640E-11 7.350565E-12 1.900000E+0 3.306155E-11 3.186562E-11 8.376411E-12 2.000000E+0 3.444711E-11 3.307310E-11 8.718359E-12 2.100000E+0 3.583267E-11 3.405365E-11 9.515500E-12 2.200000E+0 3.722089E-11 3.548806E-11 9.403589E-12 2.300000E+0 3.770051E-11 3.647038E-11 1.065637E-11 2.400000E+0 3.908962E-11 3.813439E-11 1.145395E-11 2.500000E+0 4.093570E-11 3.888934E-11 1.225153E-11 | [POWER Clamp] 0.0 4.093570E-11 3.647038E-11 1.248157E-11 -1.000000E-1 4.142020E-11 3.768008E-11 1.328004E-11 -2.000000E-1 4.281686E-11 3.889022E-11 1.362333E-11 -3.000000E-1 4.421530E-11 4.010037E-11 1.396572E-11 -4.000000E-1 4.516387E-11 4.085665E-11 1.476241E-11 -5.000000E-1 4.657252E-11 4.252554E-11 1.555955E-11 -6.000000E-1 4.798650E-11 4.328760E-11 1.590372E-11 -7.000000E-1 4.895018E-11 4.450396E-11 1.624567E-11 -8.000000E-1 5.037970E-11 4.527090E-11 1.704326E-11 -9.000000E-1 5.136336E-11 4.695133E-11 1.738698E-11 -1.000000E+0 5.281198E-11 4.817924E-11 1.863842E-11 -1.100000E+0 5.427570E-11 4.895995E-11 1.943956E-11 -1.200000E+0 5.529977E-11 5.065370E-11 1.886846E-11 -1.300000E+0 5.634515E-11 5.145040E-11 2.012346E-11 -1.400000E+0 5.831779E-11 5.270895E-11 2.137757E-11 -1.500000E+0 5.940759E-11 5.352163E-11 2.171685E-11 -1.600000E+0 6.052847E-11 5.480505E-11 2.206146E-11 -1.700000E+0 6.258993E-11 5.610090E-11 2.149392E-11 -1.800000E+0 6.378364E-11 5.741629E-11 2.274891E-11 -1.900000E+0 6.592948E-11 5.830003E-11 2.400213E-11 -2.000000E+0 6.630962E-11 6.011191E-11 2.343459E-11 -2.100000E+0 6.765433E-11 6.104717E-11 2.559819E-11 -2.200000E+0 7.088463E-11 6.246292E-11 2.502887E-11 -2.300000E+0 7.146017E-11 6.300649E-11 2.719425E-11 -2.400000E+0 7.393108E-11 6.540723E-11 2.571898E-11 -2.500000E+0 7.649703E-11 6.694556E-11 2.697398E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting C_comp 4pf NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.843256E-1 1.149127E-2 2.431005E-1 -2.400000E+0 1.858413E-1 9.066401E-2 2.357893E-1 -2.300000E+0 1.830265E-1 1.079583E-1 2.273594E-1 -2.200000E+0 1.779874E-1 1.098137E-1 2.181004E-1 -2.100000E+0 1.715530E-1 1.083459E-1 2.081854E-1 -2.000000E+0 1.641538E-1 1.051437E-1 1.977406E-1 -1.900000E+0 1.560404E-1 1.008349E-1 1.869958E-1 -1.800000E+0 1.473705E-1 9.573385E-2 1.761565E-1 -1.700000E+0 1.383108E-1 9.004426E-2 1.652780E-1 -1.600000E+0 1.290912E-1 8.400851E-2 1.543711E-1 -1.500000E+0 1.198507E-1 7.787433E-2 1.434414E-1 -1.400000E+0 1.106272E-1 7.175673E-2 1.324954E-1 -1.300000E+0 1.014333E-1 6.568700E-2 1.215420E-1 -1.200000E+0 9.227935E-2 5.967658E-2 1.105963E-1 -1.100000E+0 8.317959E-2 5.373432E-2 9.969014E-2 -1.000000E+0 7.415770E-2 4.787046E-2 8.890933E-2 -9.000000E-1 6.526394E-2 4.209973E-2 7.859339E-2 -8.000000E-1 5.664096E-2 3.644640E-2 6.939897E-2 -7.000000E-1 4.869317E-2 3.095660E-2 6.055446E-2 -6.000000E-1 4.137857E-2 2.575472E-2 5.174730E-2 -5.000000E-1 3.421099E-2 2.101222E-2 4.297424E-2 -4.000000E-1 2.713342E-2 1.653106E-2 3.424246E-2 -3.000000E-1 2.015543E-2 1.217775E-2 2.556236E-2 -2.000000E-1 1.329258E-2 7.955999E-3 1.694816E-2 -1.000000E-1 6.565260E-3 3.887222E-3 8.418941E-3 0.0 2.332854E-10 1.168701E-10 2.323759E-10 1.000000E-1 -6.278336E-3 -3.628866E-3 -8.106350E-3 2.000000E-1 -1.216130E-2 -6.942965E-3 -1.571251E-2 3.000000E-1 -1.764146E-2 -9.938623E-3 -2.280977E-2 4.000000E-1 -2.271172E-2 -1.261297E-2 -2.938999E-2 5.000000E-1 -2.736550E-2 -1.496453E-2 -3.544592E-2 6.000000E-1 -3.159721E-2 -1.699431E-2 -4.097170E-2 7.000000E-1 -3.540293E-2 -1.870744E-2 -4.596369E-2 8.000000E-1 -3.878149E-2 -2.011587E-2 -5.042176E-2 9.000000E-1 -4.173624E-2 -2.124158E-2 -5.435139E-2 1.000000E+0 -4.427762E-2 -2.211902E-2 -5.776661E-2 1.100000E+0 -4.642647E-2 -2.279381E-2 -6.069381E-2 1.200000E+0 -4.821696E-2 -2.331601E-2 -6.317476E-2 1.300000E+0 -4.969697E-2 -2.373109E-2 -6.526646E-2 1.400000E+0 -5.092362E-2 -2.407411E-2 -6.703529E-2 1.500000E+0 -5.195461E-2 -2.436916E-2 -6.854734E-2 1.600000E+0 -5.284012E-2 -2.463169E-2 -6.985993E-2 1.700000E+0 -5.361884E-2 -2.487143E-2 -7.101810E-2 1.800000E+0 -5.431839E-2 -2.509448E-2 -7.205524E-2 1.900000E+0 -5.495776E-2 -2.530480E-2 -7.299572E-2 2.000000E+0 -5.554999E-2 -2.550501E-2 -7.385738E-2 2.100000E+0 -5.610412E-2 -2.569695E-2 -7.465356E-2 2.200000E+0 -5.662664E-2 -2.588191E-2 -7.539447E-2 2.300000E+0 -5.712235E-2 -2.606085E-2 -7.608812E-2 2.400000E+0 -5.759490E-2 -2.623454E-2 -7.674088E-2 2.500000E+0 -5.804716E-2 -2.640353E-2 -7.735798E-2 2.600000E+0 -5.848145E-2 -2.656820E-2 -7.794371E-2 2.700000E+0 -5.889963E-2 -2.672744E-2 -7.850168E-2 2.800000E+0 -5.930245E-2 -2.686671E-2 -7.903494E-2 2.900000E+0 -5.967564E-2 -2.685676E-2 -7.954608E-2 3.000000E+0 -5.988228E-2 -2.544201E-2 -8.003733E-2 3.100000E+0 -5.970300E-2 -2.133369E-2 -8.050881E-2 3.200000E+0 -5.940140E-2 -1.929004E-2 -8.091490E-2 3.300000E+0 -5.686497E-2 -1.852752E-2 -8.087638E-2 3.400000E+0 -4.747505E-2 -1.818548E-2 -8.026031E-2 3.500000E+0 -4.280838E-2 -1.801222E-2 -7.978690E-2 3.600000E+0 -4.124356E-2 -1.792020E-2 -7.654525E-2 3.700000E+0 -4.058490E-2 -1.787320E-2 -6.257367E-2 3.800000E+0 -4.026840E-2 -1.785300E-2 -5.655026E-2 3.900000E+0 -4.011181E-2 -1.785001E-2 -5.481831E-2 4.000000E+0 -4.004123E-2 -1.785866E-2 -5.412994E-2 4.100000E+0 -4.002158E-2 -1.787547E-2 -5.381205E-2 4.200000E+0 -4.003424E-2 -1.789820E-2 -5.366316E-2 4.300000E+0 -4.006841E-2 -1.792540E-2 -5.360412E-2 4.400000E+0 -4.011757E-2 -1.795570E-2 -5.359794E-2 4.500000E+0 -4.017750E-2 -1.798870E-2 -5.362506E-2 4.600000E+0 -4.024510E-2 -1.802380E-2 -5.367445E-2 4.700000E+0 -4.031840E-2 -1.806030E-2 -5.373907E-2 4.800000E+0 -4.039630E-2 -1.809810E-2 -5.381470E-2 4.900000E+0 -4.047740E-2 -1.813690E-2 -5.389820E-2 5.000000E+0 -4.056120E-2 -1.817660E-2 -5.398770E-2 | [Pulldown] -2.500000E+0 -1.555700E-3 -9.927000E-4 -1.983900E-3 -2.400000E+0 -1.676900E-3 -1.061400E-3 -2.153600E-3 -2.300000E+0 -1.816100E-3 -1.139000E-3 -2.351700E-3 -2.200000E+0 -1.977600E-3 -1.227400E-3 -2.586500E-3 -2.100000E+0 -2.167300E-3 -1.329200E-3 -2.869200E-3 -2.000000E+0 -2.393100E-3 -1.447800E-3 -3.216380E-3 -1.900000E+0 -2.666690E-3 -1.587440E-3 -3.653260E-3 -1.800000E+0 -3.005240E-3 -1.754700E-3 -4.220440E-3 -1.700000E+0 -3.435450E-3 -1.958680E-3 -4.989100E-3 -1.600000E+0 -3.999530E-3 -2.213090E-3 -6.088530E-3 -1.500000E+0 -4.771930E-3 -2.539380E-3 -7.798660E-3 -1.400000E+0 -5.892930E-3 -2.972900E-3 -1.083507E-2 -1.300000E+0 -7.661010E-3 -3.580580E-3 -1.757693E-2 -1.200000E+0 -1.082278E-2 -4.473510E-3 -3.442300E-2 -1.100000E+0 -1.761791E-2 -5.925450E-3 -5.759002E-2 -1.000000E+0 -3.293828E-2 -8.604930E-3 -7.870472E-2 -9.000000E-1 -5.259021E-2 -1.445008E-2 -9.107096E-2 -8.000000E-1 -6.339165E-2 -2.648263E-2 -8.687057E-2 -7.000000E-1 -6.008108E-2 -3.558165E-2 -7.868682E-2 -6.000000E-1 -5.321428E-2 -3.314725E-2 -6.926263E-2 -5.000000E-1 -4.522396E-2 -2.774606E-2 -5.846736E-2 -4.000000E-1 -3.639727E-2 -2.205375E-2 -4.702565E-2 -3.000000E-1 -2.732074E-2 -1.637905E-2 -3.541346E-2 -2.000000E-1 -1.820321E-2 -1.078365E-2 -2.369409E-2 -1.000000E-1 -9.086488E-3 -5.307941E-3 -1.188380E-2 0.0 -4.251587E-11 1.620085E-12 2.283719E-12 1.000000E-1 8.770546E-3 4.993401E-3 1.156354E-2 2.000000E-1 1.695980E-2 9.567162E-3 2.241819E-2 3.000000E-1 2.456492E-2 1.372592E-2 3.255228E-2 4.000000E-1 3.158385E-2 1.747473E-2 4.195513E-2 5.000000E-1 3.801507E-2 2.081900E-2 5.061654E-2 6.000000E-1 4.385723E-2 2.376445E-2 5.852595E-2 7.000000E-1 4.910844E-2 2.631716E-2 6.567100E-2 8.000000E-1 5.376536E-2 2.848382E-2 7.203545E-2 9.000000E-1 5.782213E-2 3.027294E-2 7.759671E-2 1.000000E+0 6.127048E-2 3.169848E-2 8.232544E-2 1.100000E+0 6.410427E-2 3.278713E-2 8.619435E-2 1.200000E+0 6.633438E-2 3.358615E-2 8.920655E-2 1.300000E+0 6.801148E-2 3.416049E-2 9.143601E-2 1.400000E+0 6.923355E-2 3.457651E-2 9.303369E-2 1.500000E+0 7.011999E-2 3.488727E-2 9.417723E-2 1.600000E+0 7.077660E-2 3.512915E-2 9.501664E-2 1.700000E+0 7.128046E-2 3.532541E-2 9.565697E-2 1.800000E+0 7.168250E-2 3.549068E-2 9.616577E-2 1.900000E+0 7.201533E-2 3.563429E-2 9.658560E-2 2.000000E+0 7.229985E-2 3.576231E-2 9.694347E-2 2.100000E+0 7.254973E-2 3.587881E-2 9.725695E-2 2.200000E+0 7.277411E-2 3.598659E-2 9.753777E-2 2.300000E+0 7.297927E-2 3.608763E-2 9.779396E-2 2.400000E+0 7.316966E-2 3.618337E-2 9.803122E-2 2.500000E+0 7.334847E-2 3.627489E-2 9.825364E-2 2.600000E+0 7.351808E-2 3.636300E-2 9.846425E-2 2.700000E+0 7.368029E-2 3.644878E-2 9.866538E-2 2.800000E+0 7.383653E-2 3.654395E-2 9.885885E-2 2.900000E+0 7.398792E-2 3.681341E-2 9.904614E-2 3.000000E+0 7.413549E-2 3.759184E-2 9.922850E-2 3.100000E+0 7.428157E-2 3.868115E-2 9.940704E-2 3.200000E+0 7.447826E-2 3.990186E-2 9.958277E-2 3.300000E+0 7.534306E-2 4.118953E-2 9.975665E-2 3.400000E+0 7.717979E-2 4.251099E-2 9.992973E-2 3.500000E+0 7.935203E-2 4.384579E-2 1.001111E-1 3.600000E+0 8.163539E-2 4.517929E-2 1.006356E-1 3.700000E+0 8.395861E-2 4.649891E-2 1.027880E-1 3.800000E+0 8.628907E-2 4.779233E-2 1.056575E-1 3.900000E+0 8.860686E-2 4.904627E-2 1.086813E-1 4.000000E+0 9.089696E-2 5.024531E-2 1.117386E-1 4.100000E+0 9.314607E-2 5.137020E-2 1.147867E-1 4.200000E+0 9.534072E-2 5.239521E-2 1.178041E-1 4.300000E+0 9.746591E-2 5.328316E-2 1.207771E-1 4.400000E+0 9.950344E-2 5.397472E-2 1.236952E-1 4.500000E+0 1.014295E-1 5.435993E-2 1.265488E-1 4.600000E+0 1.032109E-1 5.416992E-2 1.293279E-1 4.700000E+0 1.047966E-1 5.218823E-2 1.320208E-1 4.800000E+0 1.060988E-1 4.440991E-2 1.346122E-1 4.900000E+0 1.069313E-1 4.034684E-2 1.370814E-1 5.000000E+0 1.067081E-1 4.001780E-2 1.393973E-1 | [GND Clamp] -2.500000E+0 -1.453432E+0 -1.510307E+0 -1.399566E+0 -2.400000E+0 -1.363249E+0 -1.419977E+0 -1.309105E+0 -2.300000E+0 -1.273169E+0 -1.329760E+0 -1.218732E+0 -2.200000E+0 -1.183206E+0 -1.239671E+0 -1.128461E+0 -2.100000E+0 -1.093379E+0 -1.149730E+0 -1.038309E+0 -2.000000E+0 -1.003710E+0 -1.059959E+0 -9.482954E-1 -1.900000E+0 -9.142277E-1 -9.703873E-1 -8.584495E-1 -1.800000E+0 -8.249699E-1 -8.810520E-1 -7.688074E-1 -1.700000E+0 -7.359870E-1 -7.920013E-1 -6.794198E-1 -1.600000E+0 -6.473467E-1 -7.032996E-1 -5.903574E-1 -1.500000E+0 -5.591470E-1 -6.150355E-1 -5.017257E-1 -1.400000E+0 -4.715331E-1 -5.273356E-1 -4.136885E-1 -1.300000E+0 -3.847333E-1 -4.403890E-1 -3.265207E-1 -1.200000E+0 -2.991347E-1 -3.545010E-1 -2.407373E-1 -1.100000E+0 -2.154702E-1 -2.701809E-1 -1.574754E-1 -1.000000E+0 -1.353679E-1 -1.884209E-1 -8.002328E-2 -9.000000E-1 -6.346122E-2 -1.114405E-1 -2.263316E-2 -8.000000E-1 -1.598994E-2 -4.542195E-2 -8.651685E-3 -7.000000E-1 -5.125486E-3 -7.544394E-3 -4.290131E-3 -6.000000E-1 -2.162235E-3 -6.565538E-4 -1.132325E-3 -5.000000E-1 -4.557858E-4 -7.207053E-5 -1.036856E-4 -4.000000E-1 -4.049948E-5 -6.738081E-6 -3.607896E-6 -3.000000E-1 -2.013225E-6 -4.481360E-7 -5.901040E-8 -2.000000E-1 -6.311102E-8 -2.252293E-8 -6.440873E-10 -1.000000E-1 -1.375943E-9 -8.568902E-10 -2.016651E-11 0.0 -1.303580E-11 -2.109271E-11 -1.417536E-11 1.000000E-1 1.397291E-11 7.325557E-12 -1.278959E-11 2.000000E-1 1.873948E-11 1.269726E-11 -1.143727E-11 3.000000E-1 2.176409E-11 1.585948E-11 -1.010003E-11 4.000000E-1 2.443579E-11 1.874329E-11 -8.791357E-12 5.000000E-1 2.700251E-11 2.152012E-11 -7.425838E-12 6.000000E-1 2.954981E-11 2.427736E-11 -6.116996E-12 7.000000E-1 3.225753E-11 2.713818E-11 -4.808376E-12 8.000000E-1 3.496004E-11 2.999379E-11 -3.613110E-12 9.000000E-1 3.777290E-11 3.307354E-11 -1.963540E-12 1.000000E+0 4.058354E-11 3.581002E-11 -3.137490E-13 1.100000E+0 4.327938E-11 3.877299E-11 1.449951E-12 1.200000E+0 4.586043E-11 4.173439E-11 2.758682E-12 1.300000E+0 4.866818E-11 4.480971E-11 4.521938E-12 1.400000E+0 5.147505E-11 4.788414E-11 5.830669E-12 1.500000E+0 5.428191E-11 5.050316E-11 7.366774E-12 1.600000E+0 5.708789E-11 5.334888E-11 9.129808E-12 1.700000E+0 5.966738E-11 5.619549E-11 1.043876E-11 1.800000E+0 6.247358E-11 5.949685E-11 1.220224E-11 1.900000E+0 6.528111E-11 6.234213E-11 1.419353E-11 2.000000E+0 6.808731E-11 6.541567E-11 1.527445E-11 2.100000E+0 7.112133E-11 6.826184E-11 1.726530E-11 2.200000E+0 7.415712E-11 7.156276E-11 1.880096E-11 2.300000E+0 7.037304E-11 7.895773E-11 8.968826E-12 2.400000E+0 7.386491E-11 8.839951E-11 -1.177769E-11 2.500000E+0 8.690870E-11 9.147572E-11 -4.330314E-12 | [POWER Clamp] 0.0 8.690870E-11 7.895773E-11 2.966427E-11 -1.000000E-1 1.013185E-10 8.839995E-11 6.485212E-11 -2.000000E-1 1.080012E-10 9.147572E-11 8.185008E-11 -3.000000E-1 1.074096E-10 9.546186E-11 9.611867E-11 -4.000000E-1 1.059139E-10 9.853895E-11 1.049303E-10 -5.000000E-1 1.094249E-10 1.034377E-10 4.462031E-11 -6.000000E-1 1.129417E-10 1.069744E-10 4.934053E-11 -7.000000E-1 1.160085E-10 1.105125E-10 5.133094E-11 -8.000000E-1 1.195404E-10 1.140545E-10 5.332179E-11 -9.000000E-1 1.226272E-10 1.180553E-10 5.576784E-11 -1.000000E+0 1.266338E-10 1.216045E-10 5.821299E-11 -1.100000E+0 1.297451E-10 1.251603E-10 6.111556E-11 -1.200000E+0 1.333271E-10 1.291758E-10 6.219381E-11 -1.300000E+0 1.364739E-10 1.327471E-10 6.418688E-11 -1.400000E+0 1.405498E-10 1.363256E-10 6.708856E-11 -1.500000E+0 1.437428E-10 1.399148E-10 6.907719E-11 -1.600000E+0 1.469660E-10 1.435190E-10 7.015988E-11 -1.700000E+0 1.515854E-10 1.475904E-10 7.305978E-11 -1.800000E+0 1.544267E-10 1.516813E-10 7.505285E-11 -1.900000E+0 1.591305E-10 1.548841E-10 7.795275E-11 -2.000000E+0 1.629772E-10 1.594733E-10 7.903367E-11 -2.100000E+0 1.659703E-10 1.631824E-10 8.193535E-11 -2.200000E+0 1.717577E-10 1.664651E-10 8.392575E-11 -2.300000E+0 1.748903E-10 1.702381E-10 8.773782E-11 -2.400000E+0 1.808296E-10 1.758709E-10 8.791012E-11 -2.500000E+0 1.850431E-10 1.797282E-10 9.081269E-11 | [Ramp] dV/dt_r 1.129E+0/4.360E-10 6.950E-1/9.916E-10 1.308E+0/3.057E-10 dV/dt_f 1.205E+0/6.632E-10 7.260E-1/1.068E-9 1.373E+0/4.682E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.499996E+0 2.299993E+0 2.699997E+0 2.020202E-10 2.499997E+0 2.299993E+0 2.699998E+0 3.030303E-10 2.499999E+0 2.299997E+0 2.699999E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.500002E+0 2.300003E+0 2.700000E+0 6.060606E-10 2.500003E+0 2.300004E+0 2.700000E+0 7.070707E-10 2.500001E+0 2.300002E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300001E+0 2.700000E+0 9.090909E-10 2.499999E+0 2.299999E+0 2.700000E+0 1.010101E-9 2.499998E+0 2.299997E+0 2.700000E+0 1.111111E-9 2.499998E+0 2.299997E+0 2.700000E+0 1.212121E-9 2.499999E+0 2.299999E+0 2.700000E+0 1.313131E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500001E+0 2.300002E+0 2.700000E+0 1.515152E-9 2.500002E+0 2.300003E+0 2.700000E+0 1.616162E-9 2.500002E+0 2.300003E+0 2.700000E+0 1.717172E-9 2.500001E+0 2.300001E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.919192E-9 2.499999E+0 2.299998E+0 2.700000E+0 2.020202E-9 2.499999E+0 2.299997E+0 2.699999E+0 2.121212E-9 2.499999E+0 2.299997E+0 2.699999E+0 2.222222E-9 2.500000E+0 2.299999E+0 2.700000E+0 2.323232E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500001E+0 2.300002E+0 2.700000E+0 2.525253E-9 2.500002E+0 2.300003E+0 2.700001E+0 2.626263E-9 2.500002E+0 2.300003E+0 2.700001E+0 2.727273E-9 2.500003E+0 2.300002E+0 2.700001E+0 2.828283E-9 2.500003E+0 2.300000E+0 2.700001E+0 2.929293E-9 2.500003E+0 2.299999E+0 2.700002E+0 3.030303E-9 2.500004E+0 2.299999E+0 2.700002E+0 3.131313E-9 2.500005E+0 2.300000E+0 2.700004E+0 3.232323E-9 2.500008E+0 2.300002E+0 2.700006E+0 3.333333E-9 2.500011E+0 2.300005E+0 2.700008E+0 3.434343E-9 2.500013E+0 2.300007E+0 2.700010E+0 3.535354E-9 2.500015E+0 2.300010E+0 2.700011E+0 3.636364E-9 2.500015E+0 2.300013E+0 2.700011E+0 3.737374E-9 2.500013E+0 2.300016E+0 2.700009E+0 3.838384E-9 2.500011E+0 2.300020E+0 2.700008E+0 3.939394E-9 2.500009E+0 2.300023E+0 2.700007E+0 4.040404E-9 2.500009E+0 2.300026E+0 2.700007E+0 4.141414E-9 2.500014E+0 2.300028E+0 2.700012E+0 4.242424E-9 2.500022E+0 2.300030E+0 2.700020E+0 4.343434E-9 2.500030E+0 2.300032E+0 2.700027E+0 4.444444E-9 2.500038E+0 2.300034E+0 2.700034E+0 4.545455E-9 2.500066E+0 2.300037E+0 2.700095E+0 4.646465E-9 2.500139E+0 2.300044E+0 2.700275E+0 4.747475E-9 2.500237E+0 2.300053E+0 2.700518E+0 4.848485E-9 2.500334E+0 2.300062E+0 2.700761E+0 4.949495E-9 2.500431E+0 2.300071E+0 2.701005E+0 5.050505E-9 2.500683E+0 2.300079E+0 2.701452E+0 5.151515E-9 2.501268E+0 2.300084E+0 2.702281E+0 5.252525E-9 2.502079E+0 2.300088E+0 2.703187E+0 5.353535E-9 2.502884E+0 2.300093E+0 2.704081E+0 5.454545E-9 2.503490E+0 2.300097E+0 2.705041E+0 5.555556E-9 2.504045E+0 2.300131E+0 2.709259E+0 5.656566E-9 2.504785E+0 2.300220E+0 2.721856E+0 5.757576E-9 2.505624E+0 2.300333E+0 2.738335E+0 5.858586E-9 2.513050E+0 2.300446E+0 2.685699E+0 5.959596E-9 2.528627E+0 2.300559E+0 2.527877E+0 6.060606E-9 2.537653E+0 2.300759E+0 2.254104E+0 6.161616E-9 2.502024E+0 2.301119E+0 1.927409E+0 6.262626E-9 2.404445E+0 2.301578E+0 1.600274E+0 6.363636E-9 2.261023E+0 2.301986E+0 1.304428E+0 6.464646E-9 2.063910E+0 2.302257E+0 1.062343E+0 6.565657E-9 1.847446E+0 2.302571E+0 9.093448E-1 6.666667E-9 1.637516E+0 2.303069E+0 7.935568E-1 6.767677E-9 1.430053E+0 2.303633E+0 6.777689E-1 6.868687E-9 1.243777E+0 2.304021E+0 5.873769E-1 6.969697E-9 1.087249E+0 2.305303E+0 5.514862E-1 7.070707E-9 9.602016E-1 2.308677E+0 5.359275E-1 7.171717E-9 8.751375E-1 2.314100E+0 5.226500E-1 7.272727E-9 8.036166E-1 2.320071E+0 5.100913E-1 7.373737E-9 7.320958E-1 2.327042E+0 4.975327E-1 7.474747E-9 6.774198E-1 2.334086E+0 4.888772E-1 7.575758E-9 6.511420E-1 2.334935E+0 4.829116E-1 7.676768E-9 6.349486E-1 2.327686E+0 4.773856E-1 7.777778E-9 6.211928E-1 2.318520E+0 4.718595E-1 7.878788E-9 6.079207E-1 2.309354E+0 4.663335E-1 7.979798E-9 5.946486E-1 2.279083E+0 4.621933E-1 8.080808E-9 5.854846E-1 2.224236E+0 4.591686E-1 8.181818E-9 5.786478E-1 2.155250E+0 4.567080E-1 8.282828E-9 5.729679E-1 2.084059E+0 4.546407E-1 8.383838E-9 5.674750E-1 2.006947E+0 4.526402E-1 8.484848E-9 5.619822E-1 1.928003E+0 4.506398E-1 8.585859E-9 5.575490E-1 1.848940E+0 4.490111E-1 8.686869E-9 5.543749E-1 1.769878E+0 4.478240E-1 8.787879E-9 5.513753E-1 1.690815E+0 4.466981E-1 8.888889E-9 5.483757E-1 1.623194E+0 4.455722E-1 8.989899E-9 5.453762E-1 1.558329E+0 4.444463E-1 9.090909E-9 5.429880E-1 1.493613E+0 4.435551E-1 9.191919E-9 5.412860E-1 1.428896E+0 4.429273E-1 9.292929E-9 5.396451E-1 1.364179E+0 4.423229E-1 9.393939E-9 5.380043E-1 1.317277E+0 4.417185E-1 9.494949E-9 5.363634E-1 1.273577E+0 4.411141E-1 9.595960E-9 5.350543E-1 1.229997E+0 4.406380E-1 9.696970E-9 5.340980E-1 1.186416E+0 4.402984E-1 9.797980E-9 5.331557E-1 1.142836E+0 4.399643E-1 9.898990E-9 5.322134E-1 1.109983E+0 4.396301E-1 1.000000E-8 5.312710E-1 1.078471E+0 4.392959E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.789279E+0 1.152813E+0 2.085760E+0 1.010101E-10 1.789276E+0 1.152809E+0 2.085758E+0 2.020202E-10 1.789276E+0 1.152808E+0 2.085759E+0 3.030303E-10 1.789276E+0 1.152807E+0 2.085759E+0 4.040404E-10 1.789276E+0 1.152805E+0 2.085759E+0 5.050505E-10 1.789276E+0 1.152804E+0 2.085760E+0 6.060606E-10 1.789277E+0 1.152805E+0 2.085760E+0 7.070707E-10 1.789278E+0 1.152809E+0 2.085760E+0 8.080808E-10 1.789279E+0 1.152813E+0 2.085760E+0 9.090909E-10 1.789280E+0 1.152816E+0 2.085760E+0 1.010101E-9 1.789281E+0 1.152820E+0 2.085760E+0 1.111111E-9 1.789281E+0 1.152820E+0 2.085760E+0 1.212121E-9 1.789280E+0 1.152817E+0 2.085760E+0 1.313131E-9 1.789279E+0 1.152813E+0 2.085760E+0 1.414141E-9 1.789278E+0 1.152810E+0 2.085760E+0 1.515152E-9 1.789277E+0 1.152808E+0 2.085760E+0 1.616162E-9 1.789277E+0 1.152809E+0 2.085760E+0 1.717172E-9 1.789278E+0 1.152812E+0 2.085760E+0 1.818182E-9 1.789279E+0 1.152816E+0 2.085760E+0 1.919192E-9 1.789279E+0 1.152820E+0 2.085760E+0 2.020202E-9 1.789280E+0 1.152823E+0 2.085760E+0 2.121212E-9 1.789280E+0 1.152822E+0 2.085760E+0 2.222222E-9 1.789279E+0 1.152817E+0 2.085760E+0 2.323232E-9 1.789278E+0 1.152813E+0 2.085760E+0 2.424242E-9 1.789277E+0 1.152809E+0 2.085760E+0 2.525253E-9 1.789276E+0 1.152806E+0 2.085760E+0 2.626263E-9 1.789275E+0 1.152806E+0 2.085759E+0 2.727273E-9 1.789274E+0 1.152808E+0 2.085758E+0 2.828283E-9 1.789272E+0 1.152811E+0 2.085757E+0 2.929293E-9 1.789271E+0 1.152814E+0 2.085756E+0 3.030303E-9 1.789269E+0 1.152816E+0 2.085755E+0 3.131313E-9 1.789265E+0 1.152817E+0 2.085752E+0 3.232323E-9 1.789259E+0 1.152816E+0 2.085748E+0 3.333333E-9 1.789253E+0 1.152816E+0 2.085744E+0 3.434343E-9 1.789247E+0 1.152815E+0 2.085740E+0 3.535354E-9 1.789238E+0 1.152811E+0 2.085735E+0 3.636364E-9 1.789221E+0 1.152794E+0 2.085724E+0 3.737374E-9 1.789198E+0 1.152769E+0 2.085710E+0 3.838384E-9 1.789176E+0 1.152744E+0 2.085696E+0 3.939394E-9 1.789153E+0 1.152720E+0 2.085682E+0 4.040404E-9 1.789129E+0 1.152683E+0 2.085666E+0 4.141414E-9 1.789099E+0 1.152618E+0 2.085646E+0 4.242424E-9 1.789065E+0 1.152537E+0 2.085623E+0 4.343434E-9 1.789032E+0 1.152455E+0 2.085599E+0 4.444444E-9 1.788999E+0 1.152373E+0 2.085576E+0 4.545455E-9 1.788885E+0 1.152273E+0 2.085385E+0 4.646465E-9 1.788591E+0 1.152129E+0 2.084816E+0 4.747475E-9 1.788200E+0 1.151963E+0 2.084046E+0 4.848485E-9 1.787809E+0 1.151797E+0 2.083275E+0 4.949495E-9 1.787418E+0 1.151630E+0 2.082505E+0 5.050505E-9 1.786670E+0 1.151437E+0 2.081106E+0 5.151515E-9 1.784930E+0 1.151191E+0 2.078077E+0 5.252525E-9 1.781754E+0 1.150919E+0 2.072973E+0 5.353535E-9 1.776434E+0 1.150647E+0 2.061721E+0 5.454545E-9 1.768632E+0 1.150374E+0 2.045924E+0 5.555556E-9 1.755397E+0 1.149838E+0 2.020108E+0 5.656566E-9 1.734589E+0 1.148815E+0 1.915962E+0 5.757576E-9 1.710635E+0 1.147582E+0 1.684106E+0 5.858586E-9 1.645425E+0 1.146348E+0 1.239540E+0 5.959596E-9 1.495514E+0 1.145114E+0 7.052671E-1 6.060606E-9 1.256600E+0 1.143034E+0 3.186399E-1 6.161616E-9 9.352411E-1 1.139115E+0 1.252724E-1 6.262626E-9 6.074136E-1 1.133115E+0 4.471454E-2 6.363636E-9 3.330371E-1 1.124359E+0 2.034742E-2 6.464646E-9 1.660708E-1 1.112810E+0 1.471561E-2 6.565657E-9 8.664864E-2 1.098457E+0 1.014575E-2 6.666667E-9 4.280070E-2 1.081732E+0 6.557688E-3 6.767677E-9 2.058667E-2 1.064309E+0 4.955258E-3 6.868687E-9 1.387587E-2 1.036669E+0 4.208892E-3 6.969697E-9 1.148247E-2 9.916405E-1 3.687715E-3 7.070707E-9 9.410843E-3 9.281748E-1 3.258174E-3 7.171717E-9 7.410070E-3 8.505777E-1 2.836069E-3 7.272727E-9 5.409295E-3 7.694465E-1 2.413964E-3 7.373737E-9 4.358889E-3 6.618192E-1 1.991860E-3 7.474747E-9 3.770633E-3 5.468519E-1 1.744372E-3 7.575758E-9 3.319213E-3 4.375375E-1 1.576544E-3 7.676768E-9 2.961836E-3 3.391012E-1 1.414818E-3 7.777778E-9 2.623846E-3 2.593565E-1 1.253092E-3 7.878788E-9 2.285855E-3 1.913738E-1 1.091367E-3 7.979798E-9 1.947865E-3 1.253808E-1 9.543090E-4 8.080808E-9 1.731512E-3 8.650391E-2 8.595720E-4 8.181818E-9 1.564220E-3 6.392706E-2 7.783250E-4 8.282828E-9 1.417130E-3 5.050670E-2 7.004182E-4 8.383838E-9 1.273513E-3 3.860605E-2 6.230102E-4 8.484848E-9 1.129896E-3 2.670541E-2 5.456023E-4 8.585859E-9 1.011961E-3 1.899072E-2 4.849620E-4 8.686869E-9 9.245426E-4 1.624993E-2 4.442454E-4 8.787879E-9 8.413539E-4 1.419860E-2 4.062906E-4 8.888889E-9 7.581652E-4 1.214726E-2 3.683358E-4 8.989899E-9 6.749765E-4 1.009592E-2 3.303810E-4 9.090909E-9 6.067400E-4 8.515391E-3 2.975085E-4 9.191919E-9 5.552831E-4 7.463213E-3 2.703395E-4 9.292929E-9 5.053215E-4 6.458115E-3 2.436788E-4 9.393939E-9 4.553599E-4 5.453017E-3 2.170181E-4 9.494949E-9 4.053983E-4 4.447920E-3 1.903574E-4 9.595960E-9 3.661006E-4 3.793542E-3 1.708791E-4 9.696970E-9 3.381404E-4 3.512035E-3 1.590367E-4 9.797980E-9 3.106292E-4 3.245295E-3 1.474967E-4 9.898990E-9 2.831180E-4 2.978556E-3 1.359567E-4 1.000000E-8 2.556068E-4 2.711816E-3 1.244167E-4 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.246134E-1 8.388461E-1 4.371226E-1 1.010101E-10 5.246155E-1 8.388522E-1 4.371255E-1 2.020202E-10 5.246126E-1 8.388501E-1 4.371245E-1 3.030303E-10 5.246126E-1 8.388501E-1 4.371238E-1 4.040404E-10 5.246126E-1 8.388501E-1 4.371231E-1 5.050505E-10 5.246127E-1 8.388501E-1 4.371224E-1 6.060606E-10 5.246124E-1 8.388498E-1 4.371222E-1 7.070707E-10 5.246119E-1 8.388492E-1 4.371224E-1 8.080808E-10 5.246113E-1 8.388486E-1 4.371227E-1 9.090909E-10 5.246108E-1 8.388481E-1 4.371229E-1 1.010101E-9 5.246103E-1 8.388474E-1 4.371231E-1 1.111111E-9 5.246105E-1 8.388463E-1 4.371231E-1 1.212121E-9 5.246112E-1 8.388447E-1 4.371229E-1 1.313131E-9 5.246119E-1 8.388430E-1 4.371227E-1 1.414141E-9 5.246126E-1 8.388414E-1 4.371224E-1 1.515152E-9 5.246132E-1 8.388400E-1 4.371222E-1 1.616162E-9 5.246130E-1 8.388402E-1 4.371222E-1 1.717172E-9 5.246122E-1 8.388416E-1 4.371224E-1 1.818182E-9 5.246114E-1 8.388430E-1 4.371226E-1 1.919192E-9 5.246106E-1 8.388444E-1 4.371227E-1 2.020202E-9 5.246099E-1 8.388455E-1 4.371229E-1 2.121212E-9 5.246098E-1 8.388453E-1 4.371226E-1 2.222222E-9 5.246101E-1 8.388441E-1 4.371221E-1 2.323232E-9 5.246104E-1 8.388428E-1 4.371216E-1 2.424242E-9 5.246106E-1 8.388415E-1 4.371210E-1 2.525253E-9 5.246109E-1 8.388405E-1 4.371206E-1 2.626263E-9 5.246111E-1 8.388406E-1 4.371206E-1 2.727273E-9 5.246111E-1 8.388415E-1 4.371210E-1 2.828283E-9 5.246112E-1 8.388424E-1 4.371213E-1 2.929293E-9 5.246113E-1 8.388433E-1 4.371216E-1 3.030303E-9 5.246113E-1 8.388438E-1 4.371217E-1 3.131313E-9 5.246113E-1 8.388430E-1 4.371212E-1 3.232323E-9 5.246113E-1 8.388413E-1 4.371202E-1 3.333333E-9 5.246113E-1 8.388396E-1 4.371191E-1 3.434343E-9 5.246112E-1 8.388378E-1 4.371181E-1 3.535354E-9 5.246111E-1 8.388368E-1 4.371174E-1 3.636364E-9 5.246106E-1 8.388379E-1 4.371175E-1 3.737374E-9 5.246099E-1 8.388402E-1 4.371181E-1 3.838384E-9 5.246092E-1 8.388425E-1 4.371187E-1 3.939394E-9 5.246084E-1 8.388449E-1 4.371193E-1 4.040404E-9 5.246087E-1 8.388482E-1 4.371189E-1 4.141414E-9 5.246113E-1 8.388540E-1 4.371158E-1 4.242424E-9 5.246154E-1 8.388612E-1 4.371113E-1 4.343434E-9 5.246195E-1 8.388685E-1 4.371068E-1 4.444444E-9 5.246236E-1 8.388758E-1 4.371022E-1 4.545455E-9 5.246374E-1 8.388889E-1 4.371106E-1 4.646465E-9 5.246620E-1 8.389153E-1 4.371547E-1 4.747475E-9 5.246520E-1 8.389488E-1 4.372421E-1 4.848485E-9 5.245613E-1 8.389823E-1 4.390395E-1 4.949495E-9 5.244294E-1 8.390158E-1 4.426648E-1 5.050505E-9 5.250494E-1 8.390463E-1 4.500451E-1 5.151515E-9 5.271752E-1 8.390709E-1 5.213641E-1 5.252525E-9 5.300307E-1 8.390926E-1 7.519644E-1 5.353535E-9 5.623935E-1 8.391143E-1 1.244223E+0 5.454545E-9 7.399092E-1 8.391361E-1 1.808205E+0 5.555556E-9 1.076141E+0 8.391508E-1 2.246532E+0 5.656566E-9 1.468100E+0 8.391199E-1 2.506777E+0 5.757576E-9 1.813035E+0 8.389577E-1 2.614175E+0 5.858586E-9 2.078140E+0 8.379089E-1 2.654216E+0 5.959596E-9 2.265981E+0 8.362727E-1 2.670672E+0 6.060606E-9 2.365559E+0 8.346366E-1 2.682390E+0 6.161616E-9 2.414577E+0 8.330004E-1 2.688974E+0 6.262626E-9 2.454401E+0 8.313642E-1 2.692328E+0 6.363636E-9 2.471801E+0 8.277926E-1 2.694579E+0 6.464646E-9 2.476603E+0 8.240517E-1 2.696582E+0 6.565657E-9 2.481409E+0 8.258978E-1 2.698585E+0 6.666667E-9 2.485524E+0 8.425465E-1 2.699500E+0 6.767677E-9 2.489371E+0 8.876520E-1 2.699673E+0 6.868687E-9 2.493219E+0 1.014760E+0 2.699735E+0 6.969697E-9 2.495683E+0 1.175304E+0 2.699776E+0 7.070707E-9 2.496913E+0 1.338972E+0 2.699811E+0 7.171717E-9 2.497669E+0 1.507147E+0 2.699846E+0 7.272727E-9 2.498146E+0 1.676617E+0 2.699882E+0 7.373737E-9 2.498547E+0 1.846086E+0 2.699908E+0 7.474747E-9 2.498949E+0 2.015555E+0 2.699915E+0 7.575758E-9 2.499350E+0 2.132096E+0 2.699917E+0 7.676768E-9 2.499682E+0 2.175560E+0 2.699919E+0 7.777778E-9 2.499780E+0 2.197228E+0 2.699921E+0 7.878788E-9 2.499815E+0 2.213808E+0 2.699924E+0 7.979798E-9 2.499850E+0 2.229315E+0 2.699928E+0 8.080808E-9 2.499870E+0 2.241931E+0 2.699928E+0 8.181818E-9 2.499884E+0 2.251460E+0 2.699931E+0 8.282828E-9 2.499895E+0 2.258601E+0 2.699935E+0 8.383838E-9 2.499905E+0 2.265340E+0 2.699939E+0 8.484848E-9 2.499916E+0 2.272078E+0 2.699943E+0 8.585859E-9 2.499923E+0 2.277137E+0 2.699946E+0 8.686869E-9 2.499925E+0 2.280201E+0 2.699948E+0 8.787879E-9 2.499927E+0 2.282988E+0 2.699950E+0 8.888889E-9 2.499929E+0 2.285775E+0 2.699952E+0 8.989899E-9 2.499931E+0 2.288562E+0 2.699954E+0 9.090909E-9 2.499934E+0 2.290662E+0 2.699956E+0 9.191919E-9 2.499937E+0 2.291990E+0 2.699957E+0 9.292929E-9 2.499941E+0 2.293249E+0 2.699959E+0 9.393939E-9 2.499944E+0 2.294508E+0 2.699961E+0 9.494949E-9 2.499948E+0 2.295767E+0 2.699963E+0 9.595960E-9 2.499950E+0 2.296635E+0 2.699965E+0 9.696970E-9 2.499950E+0 2.297088E+0 2.699966E+0 9.797980E-9 2.499950E+0 2.297524E+0 2.699967E+0 9.898990E-9 2.499950E+0 2.297960E+0 2.699968E+0 1.000000E-8 2.499950E+0 2.298396E+0 2.699969E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 1.755864E-6 4.569515E-6 2.523708E-6 2.020202E-10 -4.272289E-7 2.469038E-6 1.654008E-6 3.030303E-10 1.530930E-7 9.286627E-7 1.173890E-6 4.040404E-10 7.334149E-7 -6.117123E-7 6.937713E-7 5.050505E-10 1.277831E-6 -2.089579E-6 2.256557E-7 6.060606E-10 1.096949E-6 -2.304773E-6 0.0 7.070707E-10 2.410374E-7 -1.344807E-6 0.0 8.080808E-10 -6.148742E-7 -3.848409E-7 0.0 9.090909E-10 -1.470786E-6 5.751251E-7 0.0 1.010101E-9 -2.256985E-6 1.447893E-6 0.0 1.111111E-9 -2.339087E-6 1.439963E-6 0.0 1.212121E-9 -1.800747E-6 6.559708E-7 0.0 1.313131E-9 -1.262407E-6 -1.280210E-7 0.0 1.414141E-9 -7.240672E-7 -9.120128E-7 0.0 1.515152E-9 -2.645720E-7 -1.581887E-6 0.0 1.616162E-9 -3.359645E-7 -1.483372E-6 0.0 1.717172E-9 -8.488873E-7 -7.457997E-7 0.0 1.818182E-9 -1.361810E-6 -8.227450E-9 0.0 1.919192E-9 -1.874733E-6 7.293448E-7 0.0 2.020202E-9 -2.354991E-6 1.315733E-6 -5.075482E-8 2.121212E-9 -2.670290E-6 1.138644E-6 -3.578215E-7 2.222222E-9 -2.856561E-6 3.643785E-7 -8.653697E-7 2.323232E-9 -3.042833E-6 -4.098868E-7 -1.372918E-6 2.424242E-9 -3.229105E-6 -1.184152E-6 -1.880466E-6 2.525253E-9 -3.394102E-6 -1.885903E-6 -2.298760E-6 2.626263E-9 -3.473154E-6 -2.294697E-6 -2.356466E-6 2.727273E-9 -3.489235E-6 -2.488849E-6 -2.149979E-6 2.828283E-9 -3.505317E-6 -2.683001E-6 -1.943492E-6 2.929293E-9 -3.521398E-6 -2.877153E-6 -1.737005E-6 3.030303E-9 -3.593180E-6 -3.329196E-6 -1.715518E-6 3.131313E-9 -3.852487E-6 -4.649472E-6 -2.316868E-6 3.232323E-9 -4.239907E-6 -6.562898E-6 -3.343719E-6 3.333333E-9 -4.627326E-6 -8.476323E-6 -4.370570E-6 3.434343E-9 -5.014745E-6 -1.038975E-5 -5.397422E-6 3.535354E-9 -5.830998E-6 -1.212991E-5 -6.485334E-6 3.636364E-9 -7.884742E-6 -1.337009E-5 -7.749453E-6 3.737374E-9 -1.072264E-5 -1.429344E-5 -9.125228E-6 3.838384E-9 -1.356053E-5 -1.521679E-5 -1.050100E-5 3.939394E-9 -1.639843E-5 -1.614015E-5 -1.187678E-5 4.040404E-9 -1.676966E-5 -1.769605E-5 -7.787803E-6 4.141414E-9 -1.091254E-5 -2.084913E-5 1.009966E-5 4.242424E-9 -1.417094E-6 -2.493521E-5 3.604762E-5 4.343434E-9 8.078356E-6 -2.902130E-5 6.199559E-5 4.444444E-9 1.757381E-5 -3.310739E-5 8.794355E-5 4.545455E-9 5.085857E-5 -3.581207E-5 1.621105E-4 4.646465E-9 1.431790E-4 -3.541625E-5 4.008465E-4 4.747475E-9 2.879633E-4 -3.336275E-5 9.362960E-4 4.848485E-9 5.305166E-4 -3.130925E-5 5.078101E-4 4.949495E-9 1.109874E-3 -2.925575E-5 -1.175924E-3 5.050505E-9 1.356305E-3 -2.388784E-5 -6.104775E-3 5.151515E-9 3.129437E-4 -1.182482E-5 -2.400931E-2 5.252525E-9 -1.397745E-3 3.486311E-6 -5.632967E-2 5.353535E-9 -9.734693E-3 1.879744E-5 -8.488173E-2 5.454545E-9 -2.878415E-2 3.410858E-5 2.417906E-3 5.555556E-9 -5.552347E-2 8.402097E-5 3.000913E-1 5.656566E-9 -8.200049E-2 2.086324E-4 7.592184E-1 5.757576E-9 -6.510907E-2 4.037659E-4 1.244968E+0 5.858586E-9 6.020069E-2 7.873539E-4 1.611412E+0 5.959596E-9 2.513137E-1 1.288795E-3 1.851804E+0 6.060606E-9 5.164903E-1 1.790237E-3 1.968129E+0 6.161616E-9 8.199771E-1 2.291678E-3 2.010785E+0 6.262626E-9 1.092252E+0 2.793120E-3 2.040285E+0 6.363636E-9 1.318612E+0 3.165076E-3 2.059909E+0 6.464646E-9 1.493578E+0 2.895165E-3 2.069233E+0 6.565657E-9 1.600252E+0 1.268206E-3 2.074219E+0 6.666667E-9 1.660687E+0 -2.295077E-3 2.077134E+0 6.767677E-9 1.697599E+0 -8.141394E-3 2.079300E+0 6.868687E-9 1.727048E+0 -1.966983E-2 2.081466E+0 6.969697E-9 1.749783E+0 -3.350746E-2 2.083632E+0 7.070707E-9 1.761231E+0 -4.285671E-2 2.085622E+0 7.171717E-9 1.767928E+0 -4.572987E-2 2.086082E+0 7.272727E-9 1.772278E+0 -4.674355E-2 2.085948E+0 7.373737E-9 1.775767E+0 -4.775724E-2 2.085814E+0 7.474747E-9 1.779208E+0 -4.877092E-2 2.085680E+0 7.575758E-9 1.782649E+0 -4.316630E-2 2.085559E+0 7.676768E-9 1.786091E+0 -2.361177E-2 2.085549E+0 7.777778E-9 1.787363E+0 1.231551E-2 2.085572E+0 7.878788E-9 1.787842E+0 6.466239E-2 2.085595E+0 7.979798E-9 1.788279E+0 1.205735E-1 2.085618E+0 8.080808E-9 1.788546E+0 1.986880E-1 2.085626E+0 8.181818E-9 1.788719E+0 2.841492E-1 2.085631E+0 8.282828E-9 1.788880E+0 3.701458E-1 2.085636E+0 8.383838E-9 1.788937E+0 4.561673E-1 2.085642E+0 8.484848E-9 1.788973E+0 5.421889E-1 2.085647E+0 8.585859E-9 1.789010E+0 6.219655E-1 2.085652E+0 8.686869E-9 1.789046E+0 6.923208E-1 2.085657E+0 8.787879E-9 1.789082E+0 7.552490E-1 2.085661E+0 8.888889E-9 1.789097E+0 8.030827E-1 2.085666E+0 8.989899E-9 1.789109E+0 8.489818E-1 2.085670E+0 9.090909E-9 1.789121E+0 8.948808E-1 2.085674E+0 9.191919E-9 1.789133E+0 9.407799E-1 2.085677E+0 9.292929E-9 1.789144E+0 9.866790E-1 2.085680E+0 9.393939E-9 1.789150E+0 1.008728E+0 2.085682E+0 9.494949E-9 1.789155E+0 1.028981E+0 2.085685E+0 9.595960E-9 1.789159E+0 1.049234E+0 2.085687E+0 9.696970E-9 1.789164E+0 1.069487E+0 2.085690E+0 9.797980E-9 1.789169E+0 1.089741E+0 2.085692E+0 9.898990E-9 1.789168E+0 1.099650E+0 2.085695E+0 1.000000E-8 1.789167E+0 1.109348E+0 2.085697E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Polarity Non-Inverting Vinh=1.875 Vinl=.75 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.114800E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.045934E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.771489E-1 -1.021263E+0 -9.344544E-1 -2.200000E+0 -9.084571E-1 -9.525052E-1 -8.655711E-1 -2.100000E+0 -8.398758E-1 -8.838584E-1 -7.968098E-1 -2.000000E+0 -7.714261E-1 -8.153397E-1 -7.281953E-1 -1.900000E+0 -7.031348E-1 -7.469708E-1 -6.597530E-1 -1.800000E+0 -6.350351E-1 -6.787794E-1 -5.915100E-1 -1.700000E+0 -5.671676E-1 -6.108014E-1 -5.234992E-1 -1.600000E+0 -4.995846E-1 -5.430848E-1 -4.557646E-1 -1.500000E+0 -4.323564E-1 -4.756954E-1 -3.883744E-1 -1.400000E+0 -3.655845E-1 -4.087265E-1 -3.214373E-1 -1.300000E+0 -2.994267E-1 -3.423166E-1 -2.551398E-1 -1.200000E+0 -2.341499E-1 -2.766870E-1 -1.898317E-1 -1.100000E+0 -1.702553E-1 -2.122029E-1 -1.262738E-1 -1.000000E+0 -1.088389E-1 -1.495641E-1 -6.659612E-2 -9.000000E-1 -5.293839E-2 -9.030560E-2 -1.993972E-2 -8.000000E-1 -1.356915E-2 -3.861472E-2 -7.707780E-3 -7.000000E-1 -4.145190E-3 -6.817872E-3 -4.507707E-3 -6.000000E-1 -2.187355E-3 -5.215324E-4 -1.349698E-3 -5.000000E-1 -5.402612E-4 -6.935257E-5 -1.453796E-4 -4.000000E-1 -5.328727E-5 -7.562374E-6 -5.434302E-6 -3.000000E-1 -2.754868E-6 -5.167813E-7 -9.161312E-8 -2.000000E-1 -8.922007E-8 -2.651414E-8 -1.017536E-9 -1.000000E-1 -2.097376E-9 -1.057148E-9 -1.147381E-11 0.0 -3.010859E-11 -2.412985E-11 -2.736978E-12 1.000000E-1 9.564835E-12 9.610812E-12 -2.116515E-12 2.000000E-1 1.228140E-11 1.255754E-11 -1.545236E-12 3.000000E-1 1.375178E-11 1.387296E-11 -9.750534E-13 4.000000E-1 1.505973E-11 1.517558E-11 -4.048983E-13 5.000000E-1 1.631950E-11 1.631373E-11 1.652012E-13 6.000000E-1 1.750322E-11 1.737566E-11 8.494316E-13 7.000000E-1 1.879019E-11 1.859790E-11 1.305733E-12 8.000000E-1 1.995859E-11 1.981515E-11 1.876277E-12 9.000000E-1 2.123701E-11 2.091527E-11 2.332357E-12 1.000000E+0 2.239964E-11 2.189937E-11 3.016254E-12 1.100000E+0 2.378853E-11 2.288303E-11 3.586908E-12 1.200000E+0 2.472178E-11 2.431944E-11 4.384493E-12 1.300000E+0 2.588174E-11 2.530154E-11 4.954481E-12 1.400000E+0 2.726797E-11 2.650990E-11 5.297318E-12 1.500000E+0 2.842659E-11 2.749023E-11 5.639933E-12 1.600000E+0 2.958433E-11 2.846967E-11 6.436851E-12 1.700000E+0 3.074341E-11 2.967804E-11 6.780354E-12 1.800000E+0 3.212941E-11 3.088640E-11 7.350565E-12 1.900000E+0 3.306155E-11 3.186562E-11 8.376411E-12 2.000000E+0 3.444711E-11 3.307310E-11 8.718359E-12 2.100000E+0 3.583267E-11 3.405365E-11 9.515500E-12 2.200000E+0 3.722089E-11 3.548806E-11 9.403589E-12 2.300000E+0 3.770051E-11 3.647038E-11 1.065637E-11 2.400000E+0 3.908962E-11 3.813439E-11 1.145395E-11 2.500000E+0 4.093570E-11 3.888934E-11 1.225153E-11 | [POWER Clamp] 0.0 4.093570E-11 3.647038E-11 1.248157E-11 -1.000000E-1 4.142020E-11 3.768008E-11 1.328004E-11 -2.000000E-1 4.281686E-11 3.889022E-11 1.362333E-11 -3.000000E-1 4.421530E-11 4.010037E-11 1.396572E-11 -4.000000E-1 4.516387E-11 4.085665E-11 1.476241E-11 -5.000000E-1 4.657252E-11 4.252554E-11 1.555955E-11 -6.000000E-1 4.798650E-11 4.328760E-11 1.590372E-11 -7.000000E-1 4.895018E-11 4.450396E-11 1.624567E-11 -8.000000E-1 5.037970E-11 4.527090E-11 1.704326E-11 -9.000000E-1 5.136336E-11 4.695133E-11 1.738698E-11 -1.000000E+0 5.281198E-11 4.817924E-11 1.863842E-11 -1.100000E+0 5.427570E-11 4.895995E-11 1.943956E-11 -1.200000E+0 5.529977E-11 5.065370E-11 1.886846E-11 -1.300000E+0 5.634515E-11 5.145040E-11 2.012346E-11 -1.400000E+0 5.831779E-11 5.270895E-11 2.137757E-11 -1.500000E+0 5.940759E-11 5.352163E-11 2.171685E-11 -1.600000E+0 6.052847E-11 5.480505E-11 2.206146E-11 -1.700000E+0 6.258993E-11 5.610090E-11 2.149392E-11 -1.800000E+0 6.378364E-11 5.741629E-11 2.274891E-11 -1.900000E+0 6.592948E-11 5.830003E-11 2.400213E-11 -2.000000E+0 6.630962E-11 6.011191E-11 2.343459E-11 -2.100000E+0 6.765433E-11 6.104717E-11 2.559819E-11 -2.200000E+0 7.088463E-11 6.246292E-11 2.502887E-11 -2.300000E+0 7.146017E-11 6.300649E-11 2.719425E-11 -2.400000E+0 7.393108E-11 6.540723E-11 2.571898E-11 -2.500000E+0 7.649703E-11 6.694556E-11 2.697398E-11 | |[End cntrl | |====================================================================== [End]