|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ332 | TinyLogic(tm) UHS 3-Input OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz332p6x_450.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ332 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -5.700844E+0 -5.791872E+0 -5.618815E+0 -4.900000E+0 -5.561596E+0 -5.652389E+0 -5.479483E+0 -4.800000E+0 -5.422369E+0 -5.512933E+0 -5.340170E+0 -4.700000E+0 -5.283167E+0 -5.373505E+0 -5.200876E+0 -4.600000E+0 -5.143989E+0 -5.234106E+0 -5.061602E+0 -4.500000E+0 -5.004838E+0 -5.094737E+0 -4.922349E+0 -4.400000E+0 -4.865714E+0 -4.955400E+0 -4.783118E+0 -4.300000E+0 -4.726619E+0 -4.816098E+0 -4.643911E+0 -4.200000E+0 -4.587556E+0 -4.676831E+0 -4.504730E+0 -4.100000E+0 -4.448525E+0 -4.537603E+0 -4.365575E+0 -4.000000E+0 -4.309529E+0 -4.398416E+0 -4.226448E+0 -3.900000E+0 -4.170570E+0 -4.259271E+0 -4.087352E+0 -3.800000E+0 -4.031651E+0 -4.120172E+0 -3.948288E+0 -3.700000E+0 -3.892774E+0 -3.981122E+0 -3.809259E+0 -3.600000E+0 -3.753943E+0 -3.842125E+0 -3.670267E+0 -3.500000E+0 -3.615161E+0 -3.703184E+0 -3.531315E+0 -3.400000E+0 -3.476431E+0 -3.564303E+0 -3.392406E+0 -3.300000E+0 -3.337757E+0 -3.425487E+0 -3.253545E+0 -3.200000E+0 -3.199146E+0 -3.286741E+0 -3.114734E+0 -3.100000E+0 -3.060601E+0 -3.148072E+0 -2.975979E+0 -3.000000E+0 -2.922129E+0 -3.009486E+0 -2.837286E+0 -2.900000E+0 -2.783738E+0 -2.870990E+0 -2.698661E+0 -2.800000E+0 -2.645434E+0 -2.732594E+0 -2.560114E+0 -2.700000E+0 -2.507228E+0 -2.594308E+0 -2.421657E+0 -2.600000E+0 -2.369131E+0 -2.456143E+0 -2.283309E+0 -2.500000E+0 -2.231155E+0 -2.318113E+0 -2.145094E+0 -2.400000E+0 -2.093317E+0 -2.180235E+0 -2.007052E+0 -2.300000E+0 -1.955636E+0 -2.042526E+0 -1.869231E+0 -2.200000E+0 -1.818137E+0 -1.905012E+0 -1.731698E+0 -2.100000E+0 -1.680850E+0 -1.767719E+0 -1.594518E+0 -2.000000E+0 -1.543814E+0 -1.630682E+0 -1.457746E+0 -1.900000E+0 -1.407080E+0 -1.493946E+0 -1.321416E+0 -1.800000E+0 -1.270711E+0 -1.357566E+0 -1.185547E+0 -1.700000E+0 -1.134792E+0 -1.221613E+0 -1.050164E+0 -1.600000E+0 -9.994341E-1 -1.086186E+0 -9.153151E-1 -1.500000E+0 -8.647833E-1 -9.514139E-1 -7.811071E-1 -1.400000E+0 -7.310467E-1 -8.174859E-1 -6.477354E-1 -1.300000E+0 -5.985380E-1 -6.846790E-1 -5.155557E-1 -1.200000E+0 -4.677922E-1 -5.534364E-1 -3.852492E-1 -1.100000E+0 -3.397775E-1 -4.244878E-1 -2.583019E-1 -1.000000E+0 -2.166403E-1 -2.992321E-1 -1.388568E-1 -9.000000E-1 -1.042892E-1 -1.807360E-1 -4.461971E-2 -8.000000E-1 -2.419430E-2 -7.736763E-2 -1.882517E-2 -7.000000E-1 -4.704275E-3 -1.376216E-2 -1.142889E-2 -6.000000E-1 -1.762484E-3 -1.119578E-3 -3.668082E-3 -5.000000E-1 -2.563691E-4 -1.648574E-4 -4.285987E-4 -4.000000E-1 -1.674503E-5 -1.866297E-5 -1.647497E-5 -3.000000E-1 -6.543807E-7 -1.289222E-6 -2.795677E-7 -2.000000E-1 -1.828083E-8 -6.651741E-8 -3.127894E-9 -1.000000E-1 -3.986131E-10 -2.679538E-9 -3.777001E-11 1.000000E-1 -7.424478E-12 1.424017E-11 -9.734324E-12 2.000000E-1 -5.932366E-12 2.073775E-11 -8.467005E-12 3.000000E-1 -4.537814E-12 2.362899E-11 -7.245204E-12 4.000000E-1 -3.398726E-12 2.609591E-11 -5.992762E-12 5.000000E-1 -1.977307E-12 2.844525E-11 -4.742651E-12 6.000000E-1 -7.813747E-13 3.068258E-11 -3.490541E-12 7.000000E-1 4.696247E-13 3.308865E-11 -2.353673E-12 8.000000E-1 1.836087E-12 3.538326E-11 -8.739676E-13 9.000000E-1 3.202772E-12 3.756374E-11 3.783640E-13 1.000000E+0 4.453771E-12 3.996982E-11 1.515232E-12 1.100000E+0 5.933921E-12 4.226443E-11 2.767120E-12 1.200000E+0 7.072566E-12 4.444402E-11 4.245937E-12 1.300000E+0 8.438140E-12 4.662361E-11 5.496936E-12 1.400000E+0 9.576341E-12 4.903102E-11 6.521006E-12 1.500000E+0 1.094147E-11 5.098279E-11 7.772449E-12 1.600000E+0 1.230838E-11 5.339109E-11 9.252155E-12 1.700000E+0 1.344658E-11 5.557068E-11 1.027622E-11 1.800000E+0 1.503953E-11 5.797765E-11 1.152678E-11 1.900000E+0 1.617728E-11 6.015724E-11 1.277822E-11 2.000000E+0 1.754419E-11 6.256421E-11 1.403055E-11 2.100000E+0 1.868195E-11 6.474469E-11 1.528289E-11 2.200000E+0 2.004797E-11 6.715254E-11 1.653344E-11 2.300000E+0 2.095924E-11 6.933124E-11 1.778488E-11 2.400000E+0 2.232437E-11 7.196558E-11 1.949107E-11 2.500000E+0 2.368950E-11 7.460081E-11 2.028688E-11 2.600000E+0 2.505729E-11 7.723515E-11 2.199396E-11 2.700000E+0 2.642242E-11 7.850613E-11 2.324541E-11 2.800000E+0 2.733369E-11 8.159522E-11 2.404210E-11 2.900000E+0 2.869882E-11 8.332007E-11 2.574740E-11 3.000000E+0 3.006395E-11 8.549966E-11 2.654499E-11 3.100000E+0 3.188561E-11 8.813577E-11 2.825118E-11 3.200000E+0 3.279599E-11 9.031359E-11 2.904699E-11 3.300000E+0 3.416201E-11 9.249496E-11 2.984546E-11 3.400000E+0 3.507239E-11 9.467277E-11 3.154987E-11 3.500000E+0 3.644019E-11 9.821661E-11 3.280221E-11 3.600000E+0 3.826095E-11 9.948848E-11 3.405454E-11 3.700000E+0 3.917222E-11 1.021228E-10 3.530509E-11 3.800000E+0 4.099121E-11 1.038459E-10 3.655920E-11 3.900000E+0 4.190249E-11 1.073915E-10 3.780976E-11 4.000000E+0 4.372325E-11 1.095711E-10 3.906031E-11 4.100000E+0 4.463452E-11 1.117507E-10 4.031264E-11 4.200000E+0 4.645529E-11 1.148415E-10 4.156142E-11 4.300000E+0 4.554757E-11 1.174759E-10 4.281375E-11 4.400000E+0 4.918555E-11 1.191990E-10 4.406608E-11 4.500000E+0 5.009682E-11 1.222898E-10 4.531842E-11 4.600000E+0 5.100809E-11 1.249242E-10 4.656897E-11 4.700000E+0 5.191936E-11 1.266472E-10 4.691003E-11 4.800000E+0 5.464962E-11 1.311024E-10 4.998135E-11 4.900000E+0 5.556090E-11 1.328272E-10 5.032241E-11 5.000000E+0 5.737989E-11 1.363728E-10 5.157474E-11 | [POWER Clamp] 0.0 5.737989E-11 1.222898E-10 5.783285E-11 -10.000000E-2 5.738344E-11 1.249242E-10 5.908518E-11 -2.000000E-1 5.920420E-11 1.266526E-10 6.033751E-11 -3.000000E-1 6.102497E-11 1.311024E-10 6.249756E-11 -4.000000E-1 6.284574E-11 1.328290E-10 6.284040E-11 -5.000000E-1 6.466650E-11 1.363728E-10 6.409096E-11 -6.000000E-1 6.557778E-11 1.399184E-10 6.534151E-11 -7.000000E-1 6.648549E-11 1.434587E-10 6.659384E-11 -8.000000E-1 6.739854E-11 1.470061E-10 6.784617E-11 -9.000000E-1 6.921931E-11 1.505499E-10 6.818901E-11 -1.000000E+0 7.013058E-11 1.540920E-10 6.943779E-11 -1.100000E+0 7.286084E-11 1.594566E-10 6.978063E-11 -1.200000E+0 7.468161E-11 1.630004E-10 7.285195E-11 -1.300000E+0 7.559110E-11 1.674538E-10 7.319301E-11 -1.400000E+0 7.831959E-11 1.719071E-10 7.444001E-11 -1.500000E+0 7.832314E-11 1.754510E-10 7.569412E-11 -1.600000E+0 8.196290E-11 1.826328E-10 7.694823E-11 -1.700000E+0 8.287417E-11 1.870897E-10 7.819878E-11 -1.800000E+0 8.469494E-11 1.933585E-10 8.035883E-11 -1.900000E+0 8.651215E-11 2.005403E-10 8.069989E-11 -2.000000E+0 8.742520E-11 2.077239E-10 8.195400E-11 -2.100000E+0 9.015724E-11 2.139980E-10 8.229861E-11 -2.200000E+0 9.197623E-11 2.220893E-10 8.263612E-11 -2.300000E+0 9.470472E-11 2.283616E-10 8.479972E-11 -2.400000E+0 9.652371E-11 2.382702E-10 8.695622E-11 -2.500000E+0 9.743676E-11 2.481823E-10 8.730083E-11 -2.600000E+0 1.010783E-10 2.562754E-10 8.764189E-11 -2.700000E+0 1.038068E-10 2.661875E-10 8.980550E-11 -2.800000E+0 1.056258E-10 2.760960E-10 9.196200E-11 -2.900000E+0 1.065353E-10 2.887330E-10 9.230306E-11 -3.000000E+0 1.110863E-10 2.995546E-10 9.264767E-11 -3.100000E+0 1.129053E-10 3.112822E-10 9.298873E-11 -3.200000E+0 1.138219E-10 3.248323E-10 9.879031E-11 -3.300000E+0 1.192753E-10 3.392918E-10 1.009468E-10 -3.400000E+0 1.210943E-10 3.528419E-10 1.012914E-10 -3.500000E+0 1.210979E-10 3.672980E-10 1.016325E-10 -3.600000E+0 1.247359E-10 3.835766E-10 1.037996E-10 -3.700000E+0 1.301999E-10 3.998551E-10 1.041407E-10 -3.800000E+0 1.338344E-10 4.188516E-10 1.044747E-10 -3.900000E+0 1.356534E-10 4.369527E-10 1.048228E-10 -4.000000E+0 1.392949E-10 4.559598E-10 1.087983E-10 -4.100000E+0 1.429329E-10 4.767823E-10 1.091465E-10 -4.200000E+0 1.465780E-10 4.966989E-10 1.094911E-10 -4.300000E+0 1.483934E-10 5.202499E-10 1.098215E-10 -4.400000E+0 1.520349E-10 5.428985E-10 1.119886E-10 -4.500000E+0 1.556729E-10 5.664495E-10 1.123297E-10 -4.600000E+0 1.629489E-10 5.909100E-10 1.126743E-10 -4.700000E+0 1.647750E-10 6.171931E-10 1.130154E-10 -4.800000E+0 1.702284E-10 6.452916E-10 1.188134E-10 -4.900000E+0 1.738700E-10 6.733901E-10 1.227960E-10 -5.000000E+0 1.756890E-10 7.051337E-10 1.231371E-10 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 1.338579E-1 3.978141E-2 2.183631E-1 -4.800000E+0 1.356457E-1 5.712687E-2 2.140406E-1 -4.700000E+0 1.349448E-1 6.867443E-2 2.119163E-1 -4.500000E+0 1.328637E-1 7.920166E-2 2.081139E-1 -4.400000E+0 1.317353E-1 7.997573E-2 2.065795E-1 -4.200000E+0 1.296560E-1 7.969963E-2 2.047672E-1 -4.100000E+0 1.288388E-1 7.917936E-2 2.048685E-1 -3.900000E+0 1.281552E-1 7.784588E-2 2.093312E-1 -3.800000E+0 1.286913E-1 7.714651E-2 2.161171E-1 -3.600000E+0 1.345123E-1 7.598164E-2 2.643605E-1 -3.500000E+0 1.443682E-1 7.570533E-2 3.543206E-1 -3.300000E+0 2.640196E-1 7.700596E-2 4.711766E-1 -3.200000E+0 3.196533E-1 8.058261E-2 4.765004E-1 -3.000000E+0 3.347392E-1 1.680704E-1 4.720157E-1 -2.900000E+0 3.337103E-1 2.136430E-1 4.652945E-1 -2.700000E+0 3.239629E-1 2.268853E-1 4.461669E-1 -2.600000E+0 3.165395E-1 2.261299E-1 4.344480E-1 -2.400000E+0 2.982687E-1 2.182197E-1 4.077655E-1 -2.300000E+0 2.878140E-1 2.121797E-1 3.930861E-1 -2.100000E+0 2.649203E-1 1.973529E-1 3.615619E-1 -2.000000E+0 2.526647E-1 1.888985E-1 3.448627E-1 -1.800000E+0 2.268452E-1 1.704466E-1 3.097889E-1 -1.700000E+0 2.133696E-1 1.605796E-1 2.916572E-1 -1.500000E+0 1.859641E-1 1.399548E-1 2.551113E-1 -1.400000E+0 1.722705E-1 1.295259E-1 2.367421E-1 -1.200000E+0 1.449832E-1 1.088438E-1 1.998127E-1 -1.100000E+0 1.313954E-1 9.860686E-2 1.812707E-1 -9.000000E-1 1.044024E-1 7.836427E-2 1.443399E-1 -8.000000E-1 9.111728E-2 6.838967E-2 1.268728E-1 -6.000000E-1 6.659176E-2 4.909150E-2 9.507870E-2 -5.000000E-1 5.527328E-2 4.029741E-2 7.925008E-2 -3.000000E-1 3.289139E-2 2.380967E-2 4.755066E-2 -2.000000E-1 2.182484E-2 1.574742E-2 3.168878E-2 0.0 1.377352E-10 1.754850E-10 1.301987E-10 2.000000E-1 -2.096346E-2 -1.497073E-2 -3.069085E-2 3.000000E-1 -3.098190E-2 -2.208790E-2 -4.534058E-2 5.000000E-1 -5.009383E-2 -3.558388E-2 -7.326606E-2 6.000000E-1 -5.918800E-2 -4.196196E-2 -8.654878E-2 8.000000E-1 -7.645459E-2 -5.397662E-2 -1.117715E-1 9.000000E-1 -8.462781E-2 -5.961260E-2 -1.237185E-1 1.100000E+0 -1.000563E-1 -7.014068E-2 -1.463010E-1 1.200000E+0 -1.073126E-1 -7.503249E-2 -1.569436E-1 1.400000E+0 -1.209123E-1 -8.407162E-2 -1.769491E-1 1.500000E+0 -1.272571E-1 -8.821933E-2 -1.863193E-1 1.700000E+0 -1.390409E-1 -9.577368E-2 -2.038132E-1 1.800000E+0 -1.444823E-1 -9.918240E-2 -2.119448E-1 2.000000E+0 -1.544719E-1 -1.052723E-1 -2.269987E-1 2.100000E+0 -1.590244E-1 -1.079600E-1 -2.339304E-1 2.300000E+0 -1.672612E-1 -1.126470E-1 -2.466312E-1 2.400000E+0 -1.709549E-1 -1.146632E-1 -2.524138E-1 2.600000E+0 -1.775284E-1 -1.181037E-1 -2.628874E-1 2.700000E+0 -1.804290E-1 -1.195620E-1 -2.676013E-1 2.900000E+0 -1.855309E-1 -1.220566E-1 -2.760589E-1 3.000000E+0 -1.877697E-1 -1.231349E-1 -2.798403E-1 3.200000E+0 -1.917303E-1 -1.250467E-1 -2.866169E-1 3.300000E+0 -1.934957E-1 -1.259093E-1 -2.896577E-1 3.500000E+0 -1.966925E-1 -1.274999E-1 -2.951529E-1 3.600000E+0 -1.981549E-1 -1.282422E-1 -2.976459E-1 3.800000E+0 -2.008658E-1 -1.296446E-1 -3.022045E-1 3.900000E+0 -2.021313E-1 -1.303114E-1 -3.042972E-1 4.100000E+0 -2.045136E-1 -1.315876E-1 -3.081660E-1 4.200000E+0 -2.056397E-1 -1.322005E-1 -3.099607E-1 4.400000E+0 -2.077799E-1 -1.333821E-1 -3.133092E-1 4.500000E+0 -2.087997E-1 -1.339529E-1 -3.148762E-1 4.700000E+0 -2.107501E-1 -1.350586E-1 -3.178228E-1 4.800000E+0 -2.116846E-1 -1.355952E-1 -3.192119E-1 5.000000E+0 -2.134804E-1 -1.367074E-1 -3.218416E-1 5.200000E+0 -2.151879E-1 -1.461038E-1 -3.242959E-1 5.300000E+0 -2.160117E-1 -2.359748E-1 -3.254645E-1 5.500000E+0 -2.176782E-1 -1.152701E+0 -3.276972E-1 5.600000E+0 -2.190202E-1 -1.781582E+0 -3.287657E-1 5.800000E+0 -2.367167E-1 -3.124709E+0 -3.308167E-1 5.900000E+0 -4.091041E-1 -3.817097E+0 -3.318059E-1 6.100000E+0 -1.480944E+0 -5.223255E+0 -3.348285E-1 6.200000E+0 -2.122190E+0 -5.933453E+0 -3.389753E-1 6.400000E+0 -3.458951E+0 -7.363208E+0 -3.697360E-1 6.500000E+0 -4.141287E+0 -8.081616E+0 -6.657674E-1 6.700000E+0 -5.520912E+0 -9.523626E+0 -1.863633E+0 6.800000E+0 -6.215806E+0 -1.024672E+1 -2.524038E+0 7.000000E+0 -7.612404E+0 -1.169621E+1 -3.879295E+0 7.100000E+0 -8.313299E+0 -1.242234E+1 -4.566157E+0 7.300000E+0 -9.718946E+0 -1.387685E+1 -5.950137E+0 7.400000E+0 -1.042334E+1 -1.460509E+1 -6.645673E+0 7.600000E+0 -1.183459E+1 -1.606321E+1 -8.041565E+0 7.700000E+0 -1.254126E+1 -1.679300E+1 -8.741364E+0 7.900000E+0 -1.395633E+1 -1.825384E+1 -1.014374E+1 8.000000E+0 -1.466460E+1 -1.898482E+1 -1.084606E+1 8.200000E+0 -1.608242E+1 -2.044777E+1 -1.225251E+1 8.300000E+0 -1.679188E+1 -2.117970E+1 -1.295650E+1 8.500000E+0 -1.821178E+1 -2.264434E+1 -1.436574E+1 8.600000E+0 -1.892216E+1 -2.337703E+1 -1.507091E+1 8.800000E+0 -2.034369E+1 -2.484306E+1 -1.648219E+1 8.900000E+0 -2.105479E+1 -2.557638E+1 -1.718824E+1 9.100000E+0 -2.247763E+1 -2.704357E+1 -1.860105E+1 9.200000E+0 -2.318933E+1 -2.777742E+1 -1.930778E+1 9.400000E+0 -2.461324E+1 -2.924559E+1 -2.072182E+1 9.500000E+0 -2.532543E+1 -2.997989E+1 -2.142909E+1 9.700000E+0 -2.675024E+1 -3.144890E+1 -2.284410E+1 9.800000E+0 -2.746285E+1 -3.218359E+1 -2.355182E+1 1.000000E+1 -2.888842E+1 -3.365333E+1 -2.496764E+1 | [Pulldown] -5.000000E+0 -2.864594E+1 -2.982624E+1 -2.814618E+1 -4.800000E+0 -2.722136E+1 -2.835848E+1 -2.673052E+1 -4.700000E+0 -2.650926E+1 -2.762483E+1 -2.602284E+1 -4.500000E+0 -2.508547E+1 -2.615802E+1 -2.460780E+1 -4.400000E+0 -2.437380E+1 -2.542488E+1 -2.390046E+1 -4.200000E+0 -2.295093E+1 -2.395918E+1 -2.248617E+1 -4.100000E+0 -2.223975E+1 -2.322664E+1 -2.177923E+1 -3.900000E+0 -2.081799E+1 -2.176226E+1 -2.036583E+1 -3.800000E+0 -2.010743E+1 -2.103045E+1 -1.965938E+1 -3.600000E+0 -1.868701E+1 -1.956767E+1 -1.824707E+1 -3.500000E+0 -1.797719E+1 -1.883675E+1 -1.754123E+1 -3.300000E+0 -1.655846E+1 -1.737597E+1 -1.613028E+1 -3.200000E+0 -1.584958E+1 -1.664617E+1 -1.542522E+1 -3.000000E+0 -1.443299E+1 -1.518792E+1 -1.401602E+1 -2.900000E+0 -1.372534E+1 -1.445955E+1 -1.331196E+1 -2.700000E+0 -1.231158E+1 -1.300463E+1 -1.190512E+1 -2.600000E+0 -1.160559E+1 -1.227820E+1 -1.120244E+1 -2.400000E+0 -1.019576E+1 -1.082783E+1 -9.798885E+0 -2.300000E+0 -9.492134E+0 -1.010411E+1 -9.098195E+0 -2.100000E+0 -8.088117E+0 -8.660372E+0 -7.699598E+0 -2.000000E+0 -7.388113E+0 -7.940756E+0 -7.002041E+0 -1.800000E+0 -5.993519E+0 -6.507511E+0 -5.611728E+0 -1.700000E+0 -5.299787E+0 -5.794764E+0 -4.919811E+0 -1.500000E+0 -3.923060E+0 -4.380584E+0 -3.546125E+0 -1.400000E+0 -3.242669E+0 -3.681599E+0 -2.867212E+0 -1.200000E+0 -1.912316E+0 -2.312258E+0 -1.543278E+0 -1.100000E+0 -1.277654E+0 -1.653328E+0 -9.224061E-1 -9.000000E-1 -2.641801E-1 -4.900224E-1 -2.038722E-1 -8.000000E-1 -1.320918E-1 -1.597552E-1 -1.739448E-1 -6.000000E-1 -9.347883E-2 -6.292317E-2 -1.313984E-1 -5.000000E-1 -7.828986E-2 -5.234821E-2 -1.103380E-1 -3.000000E-1 -4.759470E-2 -3.153243E-2 -6.759514E-2 -2.000000E-1 -3.191848E-2 -2.104011E-2 -4.552108E-2 0.0 -2.550097E-10 -2.591520E-10 -2.805000E-10 2.000000E-1 3.064424E-2 1.994137E-2 4.422737E-2 3.000000E-1 4.481223E-2 2.914124E-2 6.475677E-2 5.000000E-1 7.094576E-2 4.607075E-2 1.027681E-1 6.000000E-1 8.295254E-2 5.382783E-2 1.202989E-1 8.000000E-1 1.049453E-1 6.799212E-2 1.525307E-1 9.000000E-1 1.149689E-1 7.442417E-2 1.672776E-1 1.100000E+0 1.331568E-1 8.604591E-2 1.941375E-1 1.200000E+0 1.413514E-1 9.125667E-2 2.062847E-1 1.400000E+0 1.560001E-1 1.005232E-1 2.280680E-1 1.500000E+0 1.624673E-1 1.045930E-1 2.377060E-1 1.700000E+0 1.736805E-1 1.116243E-1 2.544029E-1 1.800000E+0 1.784040E-1 1.145856E-1 2.613980E-1 2.000000E+0 1.860083E-1 1.193888E-1 2.725068E-1 2.100000E+0 1.888911E-1 1.212390E-1 2.766285E-1 2.300000E+0 1.930498E-1 1.239620E-1 2.824446E-1 2.400000E+0 1.944990E-1 1.249292E-1 2.844328E-1 2.600000E+0 1.965767E-1 1.263324E-1 2.872519E-1 2.700000E+0 1.973378E-1 1.268508E-1 2.882765E-1 2.900000E+0 1.985198E-1 1.276597E-1 2.898592E-1 3.000000E+0 1.989934E-1 1.279850E-1 2.904901E-1 3.200000E+0 1.997878E-1 1.285324E-1 2.915437E-1 3.300000E+0 2.001292E-1 1.287683E-1 2.919946E-1 3.500000E+0 2.007345E-1 1.291873E-1 2.927907E-1 3.600000E+0 2.010075E-1 1.293766E-1 2.931487E-1 3.800000E+0 2.015111E-1 1.297259E-1 2.938078E-1 3.900000E+0 2.017466E-1 1.298891E-1 2.941164E-1 4.100000E+0 2.021959E-1 1.301993E-1 2.947071E-1 4.200000E+0 2.024134E-1 1.303486E-1 2.949952E-1 4.400000E+0 2.028432E-1 1.306407E-1 2.955711E-1 4.500000E+0 2.030593E-1 1.307856E-1 2.958649E-1 4.700000E+0 2.035038E-1 1.310788E-1 2.964803E-1 4.800000E+0 2.037367E-1 1.312297E-1 2.968092E-1 5.000000E+0 2.042372E-1 1.316072E-1 2.975303E-1 5.200000E+0 2.048058E-1 1.337948E-1 2.983705E-1 5.300000E+0 2.051257E-1 1.355826E-1 2.988511E-1 5.500000E+0 2.058630E-1 1.395335E-1 2.999729E-1 5.600000E+0 2.063175E-1 1.416124E-1 3.006335E-1 5.800000E+0 2.096404E-1 1.459191E-1 3.022124E-1 5.900000E+0 2.125071E-1 1.481435E-1 3.031584E-1 6.100000E+0 2.189026E-1 1.527447E-1 3.054451E-1 6.200000E+0 2.223227E-1 1.551305E-1 3.068332E-1 6.400000E+0 2.295784E-1 1.601036E-1 3.132007E-1 6.500000E+0 2.334301E-1 1.627060E-1 3.186383E-1 6.700000E+0 2.416490E-1 1.681861E-1 3.307670E-1 6.800000E+0 2.460503E-1 1.710834E-1 3.373287E-1 7.000000E+0 2.555342E-1 1.772461E-1 3.514854E-1 7.100000E+0 2.606594E-1 1.805343E-1 3.591309E-1 7.300000E+0 2.717913E-1 1.875845E-1 3.757132E-1 7.400000E+0 2.778462E-1 1.913714E-1 3.847198E-1 7.600000E+0 2.910598E-1 1.995311E-1 4.043481E-1 7.700000E+0 2.982701E-1 2.039288E-1 4.150462E-1 7.900000E+0 3.140293E-1 2.134194E-1 4.384045E-1 8.000000E+0 3.226312E-1 2.185340E-1 4.511433E-1 8.200000E+0 3.414112E-1 2.295473E-1 4.789359E-1 8.300000E+0 3.516415E-1 2.354583E-1 4.940672E-1 8.500000E+0 3.739093E-1 2.480943E-1 5.269900E-1 8.600000E+0 3.859955E-1 2.548028E-1 5.448555E-1 8.800000E+0 4.121877E-1 2.688492E-1 5.835735E-1 8.900000E+0 4.263358E-1 2.760016E-1 6.044943E-1 9.100000E+0 4.568294E-1 2.881676E-1 6.496219E-1 9.200000E+0 4.732047E-1 2.889988E-1 6.738895E-1 9.400000E+0 5.082591E-1 2.861022E-1 7.259734E-1 9.500000E+0 5.269372E-1 2.891674E-1 7.538410E-1 9.700000E+0 5.664764E-1 3.042893E-1 8.133418E-1 9.800000E+0 5.871571E-1 3.146464E-1 8.450140E-1 1.000000E+1 6.279713E-1 3.387101E-1 9.122792E-1 | [Ramp] dV/dt_r 2.496E+0/4.366E-10 2.080E+0/9.362E-10 2.915E+0/2.644E-10 dV/dt_f 2.624E+0/4.023E-10 2.169E+0/6.253E-10 3.004E+0/2.912E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-10 5.000003E+0 4.500001E+0 5.500001E+0 3.030303E-10 5.000002E+0 4.500003E+0 5.500000E+0 4.545455E-10 4.999999E+0 4.500001E+0 5.500001E+0 6.060606E-10 5.000002E+0 4.500001E+0 5.500002E+0 7.575758E-10 5.000009E+0 4.500006E+0 5.500006E+0 9.090909E-10 5.000013E+0 4.500017E+0 5.500007E+0 1.060606E-9 5.000017E+0 4.500024E+0 5.500008E+0 1.212121E-9 5.000021E+0 4.500036E+0 5.500010E+0 1.363636E-9 5.000026E+0 4.500048E+0 5.499980E+0 1.515152E-9 4.999986E+0 4.500060E+0 5.499779E+0 1.666667E-9 4.999659E+0 4.500026E+0 5.499151E+0 1.818182E-9 4.998771E+0 4.499625E+0 5.497764E+0 1.969697E-9 4.995678E+0 4.498582E+0 5.490297E+0 2.121212E-9 4.988022E+0 4.496236E+0 5.488357E+0 2.272727E-9 4.986261E+0 4.490913E+0 5.380654E+0 2.424242E-9 4.997531E+0 4.487111E+0 5.001624E+0 2.575758E-9 4.852614E+0 4.490372E+0 4.182208E+0 2.727273E-9 4.547290E+0 4.504619E+0 2.525267E+0 2.878788E-9 3.955867E+0 4.478059E+0 1.153179E+0 3.030303E-9 3.015536E+0 4.360375E+0 7.400854E-1 3.181818E-9 1.830347E+0 4.159559E+0 6.062143E-1 3.333333E-9 1.170448E+0 3.840160E+0 5.599740E-1 3.484848E-9 9.267449E-1 3.379669E+0 5.354255E-1 3.636364E-9 8.117917E-1 2.751348E+0 5.213568E-1 3.787879E-9 7.483629E-1 2.101813E+0 5.139565E-1 3.939394E-9 7.111199E-1 1.592583E+0 5.086577E-1 4.090909E-9 6.975604E-1 1.308730E+0 5.035432E-1 4.242424E-9 6.854307E-1 1.151736E+0 4.984749E-1 4.393939E-9 6.733009E-1 1.065810E+0 4.951779E-1 4.545455E-9 6.641154E-1 1.021022E+0 4.933598E-1 4.696970E-9 6.583500E-1 9.783446E-1 4.920094E-1 4.848485E-9 6.545716E-1 9.493701E-1 4.907521E-1 5.000000E-9 6.508177E-1 9.362004E-1 4.894947E-1 5.151515E-9 6.473525E-1 9.230308E-1 4.887690E-1 5.303030E-9 6.453482E-1 9.106314E-1 4.882620E-1 5.454545E-9 6.437677E-1 9.029201E-1 4.877551E-1 5.606061E-9 6.422006E-1 8.975652E-1 4.873693E-1 5.757576E-9 6.411530E-1 8.931142E-1 4.871590E-1 5.909091E-9 6.404291E-1 8.886631E-1 4.869487E-1 6.060606E-9 6.397051E-1 8.848695E-1 4.867658E-1 6.212121E-9 6.391280E-1 8.825379E-1 4.866642E-1 6.363636E-9 6.388387E-1 8.803734E-1 4.865767E-1 6.515152E-9 6.385493E-1 8.782857E-1 4.864919E-1 6.666667E-9 6.382812E-1 8.770205E-1 4.864403E-1 6.818182E-9 6.380985E-1 8.759233E-1 4.864004E-1 6.969697E-9 6.379323E-1 8.748262E-1 4.863605E-1 7.121212E-9 6.377726E-1 8.740777E-1 4.863327E-1 7.272727E-9 6.376872E-1 8.735479E-1 4.863164E-1 7.424242E-9 6.376394E-1 8.730181E-1 4.863000E-1 7.575758E-9 6.375915E-1 8.725774E-1 4.862854E-1 7.727273E-9 6.375436E-1 8.722844E-1 4.862745E-1 7.878788E-9 6.374955E-1 8.720025E-1 4.862641E-1 8.030303E-9 6.374473E-1 8.717426E-1 4.862545E-1 8.181818E-9 6.374091E-1 8.715934E-1 4.862507E-1 8.333333E-9 6.374042E-1 8.714640E-1 4.862485E-1 8.484848E-9 6.374027E-1 8.713346E-1 4.862464E-1 8.636364E-9 6.373994E-1 8.712425E-1 4.862429E-1 8.787879E-9 6.373837E-1 8.711654E-1 4.862386E-1 8.939394E-9 6.373629E-1 8.710882E-1 4.862342E-1 9.090909E-9 6.373422E-1 8.710314E-1 4.862313E-1 9.242424E-9 6.373367E-1 8.710004E-1 4.862310E-1 9.393939E-9 6.373442E-1 8.709702E-1 4.862308E-1 9.545455E-9 6.373517E-1 8.709413E-1 4.862304E-1 9.696970E-9 6.373529E-1 8.709165E-1 4.862289E-1 9.848485E-9 6.373353E-1 8.708922E-1 4.862271E-1 10.000000E-9 6.373175E-1 8.708679E-1 4.862254E-1 1.015152E-8 6.373041E-1 8.708566E-1 4.862249E-1 1.030303E-8 6.373127E-1 8.708482E-1 4.862249E-1 1.045455E-8 6.373278E-1 8.708398E-1 4.862249E-1 1.060606E-8 6.373423E-1 8.708298E-1 4.862244E-1 1.075758E-8 6.373359E-1 8.708184E-1 4.862232E-1 1.090909E-8 6.373164E-1 8.708069E-1 4.862219E-1 1.106061E-8 6.372970E-1 8.707984E-1 4.862210E-1 1.121212E-8 6.372889E-1 8.707961E-1 4.862211E-1 1.136364E-8 6.373032E-1 8.707947E-1 4.862214E-1 1.151515E-8 6.373174E-1 8.707932E-1 4.862215E-1 1.166667E-8 6.373267E-1 8.707920E-1 4.862208E-1 1.181818E-8 6.373158E-1 8.707909E-1 4.862198E-1 1.196970E-8 6.373011E-1 8.707898E-1 4.862188E-1 1.212121E-8 6.372878E-1 8.707905E-1 4.862185E-1 1.227273E-8 6.372921E-1 8.707925E-1 4.862189E-1 1.242424E-8 6.373053E-1 8.707944E-1 4.862192E-1 1.257576E-8 6.373185E-1 8.707938E-1 4.862193E-1 1.272727E-8 6.373199E-1 8.707888E-1 4.862185E-1 1.287879E-8 6.373059E-1 8.707836E-1 4.862176E-1 1.303030E-8 6.372920E-1 8.707795E-1 4.862169E-1 1.318182E-8 6.372836E-1 8.707813E-1 4.862170E-1 1.333333E-8 6.372935E-1 8.707842E-1 4.862175E-1 1.348485E-8 6.373053E-1 8.707871E-1 4.862180E-1 1.363636E-8 6.373148E-1 8.707846E-1 4.862177E-1 1.378788E-8 6.373084E-1 8.707799E-1 4.862169E-1 1.393939E-8 6.372958E-1 8.707752E-1 4.862161E-1 1.409091E-8 6.372832E-1 8.707737E-1 4.862157E-1 1.424242E-8 6.372833E-1 8.707763E-1 4.862162E-1 1.439394E-8 6.372944E-1 8.707789E-1 4.862167E-1 1.454545E-8 6.373055E-1 8.707801E-1 4.862170E-1 1.469697E-8 6.373097E-1 8.707765E-1 4.862164E-1 1.484848E-8 6.372936E-1 8.707722E-1 4.862156E-1 1.500000E-8 6.372771E-1 8.707679E-1 4.862147E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.126121E+0 3.430349E+0 4.823071E+0 1.515152E-10 4.126123E+0 3.430350E+0 4.823072E+0 3.030303E-10 4.126123E+0 3.430350E+0 4.823070E+0 4.545455E-10 4.126122E+0 3.430349E+0 4.823070E+0 6.060606E-10 4.126124E+0 3.430348E+0 4.823070E+0 7.575758E-10 4.126127E+0 3.430349E+0 4.823072E+0 9.090909E-10 4.126124E+0 3.430351E+0 4.823070E+0 1.060606E-9 4.126118E+0 3.430339E+0 4.823068E+0 1.212121E-9 4.126113E+0 3.430326E+0 4.823066E+0 1.363636E-9 4.126108E+0 3.430313E+0 4.823053E+0 1.515152E-9 4.126084E+0 3.430299E+0 4.823003E+0 1.666667E-9 4.125998E+0 3.430250E+0 4.823006E+0 1.818182E-9 4.125850E+0 3.430093E+0 4.822799E+0 1.969697E-9 4.125296E+0 3.430119E+0 4.819791E+0 2.121212E-9 4.123697E+0 3.430414E+0 4.821516E+0 2.272727E-9 4.127557E+0 3.432047E+0 4.634701E+0 2.424242E-9 4.095492E+0 3.435501E+0 3.733351E+0 2.575758E-9 3.737634E+0 3.438446E+0 1.721488E+0 2.727273E-9 2.779975E+0 3.424561E+0 4.608748E-1 2.878788E-9 1.322613E+0 3.301275E+0 1.797570E-1 3.030303E-9 4.537195E-1 2.909227E+0 5.903058E-2 3.181818E-9 2.127435E-1 2.152642E+0 1.860682E-2 3.333333E-9 9.857824E-2 1.248647E+0 9.263739E-3 3.484848E-9 4.467592E-2 6.170918E-1 6.072508E-3 3.636364E-9 1.881059E-2 3.393285E-1 4.373681E-3 3.787879E-9 1.065747E-2 2.009331E-1 3.356386E-3 3.939394E-9 7.762833E-3 1.201500E-1 2.656502E-3 4.090909E-9 5.309016E-3 6.552202E-2 1.978270E-3 4.242424E-9 3.634175E-3 3.877133E-2 1.329650E-3 4.393939E-9 3.016916E-3 2.261314E-2 9.538830E-4 4.545455E-9 2.467280E-3 1.193304E-2 7.697649E-4 4.696970E-9 1.957947E-3 8.856822E-3 6.327840E-4 4.848485E-9 1.448614E-3 7.195498E-3 5.016877E-4 5.000000E-9 1.076956E-3 5.768029E-3 3.705914E-4 5.151515E-9 8.695383E-4 4.340560E-3 3.049898E-4 5.303030E-9 6.621202E-4 3.369612E-3 2.523302E-4 5.454545E-9 4.900612E-4 2.860783E-3 1.996706E-4 5.606061E-9 4.116195E-4 2.351953E-3 1.634950E-4 5.757576E-9 3.463593E-4 1.894424E-3 1.416465E-4 5.909091E-9 2.821645E-4 1.557898E-3 1.197980E-4 6.060606E-9 2.378370E-4 1.235879E-3 1.012437E-4 6.212121E-9 1.982753E-4 9.261097E-4 8.966226E-5 6.363636E-9 1.587135E-4 7.818965E-4 7.879454E-5 6.515152E-9 1.364080E-4 6.717678E-4 6.832769E-5 6.666667E-9 1.278823E-4 5.616391E-4 6.205650E-5 6.818182E-9 1.193566E-4 4.707465E-4 5.653358E-5 6.969697E-9 1.098080E-4 3.928416E-4 5.101067E-5 7.121212E-9 9.826278E-5 3.149366E-4 4.684148E-5 7.272727E-9 8.651863E-5 2.564277E-4 4.345041E-5 7.424242E-9 7.598670E-5 2.316479E-4 4.005934E-5 7.575758E-9 7.351355E-5 2.096596E-4 3.713439E-5 7.727273E-9 7.273503E-5 1.879686E-4 3.493657E-5 7.878788E-9 7.195652E-5 1.679615E-4 3.278846E-5 8.030303E-9 6.805655E-5 1.482588E-4 3.067839E-5 8.181818E-9 6.251977E-5 1.285560E-4 2.875464E-5 8.333333E-9 5.698299E-5 1.188779E-4 2.686004E-5 8.484848E-9 5.384175E-5 1.135586E-4 2.496544E-5 8.636364E-9 5.430498E-5 1.082393E-4 2.353650E-5 8.787879E-9 5.495958E-5 1.024737E-4 2.227546E-5 8.939394E-9 5.468953E-5 9.611314E-5 2.101442E-5 9.090909E-9 5.083320E-5 8.972899E-5 1.981502E-5 9.242424E-9 4.634050E-5 8.421947E-5 1.868891E-5 9.393939E-9 4.184780E-5 8.170222E-5 1.756485E-5 9.545455E-9 4.151026E-5 7.964053E-5 1.656454E-5 9.696970E-9 4.251376E-5 7.757883E-5 1.594098E-5 9.848485E-9 4.351726E-5 7.508851E-5 1.536692E-5 10.000000E-9 4.235342E-5 7.248899E-5 1.479285E-5 1.015152E-8 3.860404E-5 6.988947E-5 1.374157E-5 1.030303E-8 3.485466E-5 6.738784E-5 1.259600E-5 1.045455E-8 3.232769E-5 6.498530E-5 1.145042E-5 1.060606E-8 3.303717E-5 6.258275E-5 1.074526E-5 1.075758E-8 3.420235E-5 6.051054E-5 1.042287E-5 1.090909E-8 3.520986E-5 5.921747E-5 1.010049E-5 1.106061E-8 3.327712E-5 5.801782E-5 9.720979E-6 1.121212E-8 3.063906E-5 5.685123E-5 9.220547E-6 1.136364E-8 2.800101E-5 5.613143E-5 8.707736E-6 1.151515E-8 2.660979E-5 5.550362E-5 8.208340E-6 1.166667E-8 2.621423E-5 5.487580E-5 7.849349E-6 1.181818E-8 2.581866E-5 5.372356E-5 7.515397E-6 1.196970E-8 2.533550E-5 5.221724E-5 7.181446E-6 1.212121E-8 2.468134E-5 5.071093E-5 6.841238E-6 1.227273E-8 2.401015E-5 4.949182E-5 6.497433E-6 1.242424E-8 2.332089E-5 4.877217E-5 6.153627E-6 1.257576E-8 2.251158E-5 4.809386E-5 5.850088E-6 1.272727E-8 2.167703E-5 4.732016E-5 5.609364E-6 1.287879E-8 2.084247E-5 4.600618E-5 5.372935E-6 1.303030E-8 2.023451E-5 4.459458E-5 5.139665E-6 1.318182E-8 1.974536E-5 4.318299E-5 4.921879E-6 1.333333E-8 1.925621E-5 4.254848E-5 4.706516E-6 1.348485E-8 1.869765E-5 4.225187E-5 4.491153E-6 1.363636E-8 1.803465E-5 4.195526E-5 4.280719E-6 1.378788E-8 1.736611E-5 4.122887E-5 4.072063E-6 1.393939E-8 1.674934E-5 3.992964E-5 3.863407E-6 1.409091E-8 1.633336E-5 3.860766E-5 3.708989E-6 1.424242E-8 1.595301E-5 3.750297E-5 3.619052E-6 1.439394E-8 1.557266E-5 3.714168E-5 3.530924E-6 1.454545E-8 1.507427E-5 3.689356E-5 3.423584E-6 1.469697E-8 1.453777E-5 3.664544E-5 3.257754E-6 1.484848E-8 1.400128E-5 3.509924E-5 3.084240E-6 1.500000E-8 1.865454E-5 3.322231E-5 2.910725E-6 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.372858E-1 8.707317E-1 4.862157E-1 1.515152E-10 6.372844E-1 8.707310E-1 4.862138E-1 3.030303E-10 6.372841E-1 8.707311E-1 4.862144E-1 4.545455E-10 6.372856E-1 8.707342E-1 4.862157E-1 6.060606E-10 6.372855E-1 8.707342E-1 4.862139E-1 7.575758E-10 6.372847E-1 8.707354E-1 4.862144E-1 9.090909E-10 6.372866E-1 8.707390E-1 4.862163E-1 1.060606E-9 6.372891E-1 8.707411E-1 4.862183E-1 1.212121E-9 6.372915E-1 8.707433E-1 4.862197E-1 1.363636E-9 6.372891E-1 8.707482E-1 4.862174E-1 1.515152E-9 6.373017E-1 8.707537E-1 4.862535E-1 1.666667E-9 6.374851E-1 8.708318E-1 4.865148E-1 1.818182E-9 6.381120E-1 8.709429E-1 4.871273E-1 1.969697E-9 6.396149E-1 8.713199E-1 4.874318E-1 2.121212E-9 6.418373E-1 8.724231E-1 4.917082E-1 2.272727E-9 6.759327E-1 8.721408E-1 5.762566E-1 2.424242E-9 8.429321E-1 8.811641E-1 8.795469E-1 2.575758E-9 1.240184E+0 9.506165E-1 2.286671E+0 2.727273E-9 2.202182E+0 1.102077E+0 4.429605E+0 2.878788E-9 3.515809E+0 1.433005E+0 5.309734E+0 3.030303E-9 4.571110E+0 1.940286E+0 5.406181E+0 3.181818E-9 4.852588E+0 2.576130E+0 5.434928E+0 3.333333E-9 4.913444E+0 3.193369E+0 5.453270E+0 3.484848E-9 4.937223E+0 3.734235E+0 5.467834E+0 3.636364E-9 4.951261E+0 4.134787E+0 5.478396E+0 3.787879E-9 4.964385E+0 4.339898E+0 5.485539E+0 3.939394E-9 4.972919E+0 4.413260E+0 5.490602E+0 4.090909E-9 4.979524E+0 4.434045E+0 5.495273E+0 4.242424E-9 4.985443E+0 4.448959E+0 5.496636E+0 4.393939E-9 4.989154E+0 4.458233E+0 5.497800E+0 4.545455E-9 4.992061E+0 4.465308E+0 5.498928E+0 4.696970E-9 4.994967E+0 4.470552E+0 5.499423E+0 4.848485E-9 4.996697E+0 4.475424E+0 5.499563E+0 5.000000E-9 4.997518E+0 4.479317E+0 5.499662E+0 5.151515E-9 4.998339E+0 4.482472E+0 5.499754E+0 5.303030E-9 4.998997E+0 4.485359E+0 5.499845E+0 5.454545E-9 4.999199E+0 4.488246E+0 5.499882E+0 5.606061E-9 4.999401E+0 4.490627E+0 5.499901E+0 5.757576E-9 4.999584E+0 4.492147E+0 5.499920E+0 5.909091E-9 4.999675E+0 4.493668E+0 5.499933E+0 6.060606E-9 4.999743E+0 4.495038E+0 5.499941E+0 6.212121E-9 4.999809E+0 4.495903E+0 5.499949E+0 6.363636E-9 4.999844E+0 4.496670E+0 5.499956E+0 6.515152E-9 4.999860E+0 4.497417E+0 5.499960E+0 6.666667E-9 4.999876E+0 4.497886E+0 5.499963E+0 6.818182E-9 4.999891E+0 4.498240E+0 5.499966E+0 6.969697E-9 4.999905E+0 4.498594E+0 5.499969E+0 7.121212E-9 4.999919E+0 4.498867E+0 5.499973E+0 7.272727E-9 4.999931E+0 4.499049E+0 5.499976E+0 7.424242E-9 4.999934E+0 4.499231E+0 5.499978E+0 7.575758E-9 4.999935E+0 4.499387E+0 5.499979E+0 7.727273E-9 4.999937E+0 4.499474E+0 5.499979E+0 7.878788E-9 4.999942E+0 4.499554E+0 5.499981E+0 8.030303E-9 4.999949E+0 4.499630E+0 5.499984E+0 8.181818E-9 4.999956E+0 4.499685E+0 5.499987E+0 8.333333E-9 4.999959E+0 4.499732E+0 5.499989E+0 8.484848E-9 4.999959E+0 4.499780E+0 5.499989E+0 8.636364E-9 4.999958E+0 4.499811E+0 5.499988E+0 8.787879E-9 4.999958E+0 4.499830E+0 5.499988E+0 8.939394E-9 4.999962E+0 4.499848E+0 5.499989E+0 9.090909E-9 4.999967E+0 4.499866E+0 5.499990E+0 9.242424E-9 4.999970E+0 4.499880E+0 5.499992E+0 9.393939E-9 4.999971E+0 4.499894E+0 5.499992E+0 9.545455E-9 4.999971E+0 4.499907E+0 5.499993E+0 9.696970E-9 4.999971E+0 4.499914E+0 5.499993E+0 9.848485E-9 4.999973E+0 4.499920E+0 5.499993E+0 10.000000E-9 4.999976E+0 4.499925E+0 5.499994E+0 1.015152E-8 4.999980E+0 4.499930E+0 5.499995E+0 1.030303E-8 4.999982E+0 4.499935E+0 5.499996E+0 1.045455E-8 4.999980E+0 4.499939E+0 5.499996E+0 1.060606E-8 4.999979E+0 4.499943E+0 5.499995E+0 1.075758E-8 4.999978E+0 4.499946E+0 5.499995E+0 1.090909E-8 4.999980E+0 4.499948E+0 5.499995E+0 1.106061E-8 4.999983E+0 4.499951E+0 5.499996E+0 1.121212E-8 4.999986E+0 4.499953E+0 5.499996E+0 1.136364E-8 4.999986E+0 4.499955E+0 5.499997E+0 1.151515E-8 4.999984E+0 4.499957E+0 5.499996E+0 1.166667E-8 4.999982E+0 4.499959E+0 5.499996E+0 1.181818E-8 4.999982E+0 4.499961E+0 5.499996E+0 1.196970E-8 4.999984E+0 4.499963E+0 5.499996E+0 1.212121E-8 4.999987E+0 4.499964E+0 5.499997E+0 1.227273E-8 4.999989E+0 4.499965E+0 5.499998E+0 1.242424E-8 4.999988E+0 4.499966E+0 5.499998E+0 1.257576E-8 4.999987E+0 4.499967E+0 5.499998E+0 1.272727E-8 4.999986E+0 4.499969E+0 5.499999E+0 1.287879E-8 4.999988E+0 4.499972E+0 5.499999E+0 1.303030E-8 4.999991E+0 4.499974E+0 5.499999E+0 1.318182E-8 4.999993E+0 4.499974E+0 5.500000E+0 1.333333E-8 4.999994E+0 4.499974E+0 5.500000E+0 1.348485E-8 4.999993E+0 4.499973E+0 5.500000E+0 1.363636E-8 4.999991E+0 4.499975E+0 5.499999E+0 1.378788E-8 4.999991E+0 4.499977E+0 5.499999E+0 1.393939E-8 4.999992E+0 4.499979E+0 5.499999E+0 1.409091E-8 4.999994E+0 4.499980E+0 5.499999E+0 1.424242E-8 4.999995E+0 4.499980E+0 5.499999E+0 1.439394E-8 4.999995E+0 4.499979E+0 5.499999E+0 1.454545E-8 4.999993E+0 4.499979E+0 5.499999E+0 1.469697E-8 4.999992E+0 4.499979E+0 5.500000E+0 1.484848E-8 4.999994E+0 4.499980E+0 5.499999E+0 1.500000E-8 4.999998E+0 4.499981E+0 5.499998E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -1.180042E-6 -3.619090E-7 -1.581090E-6 3.030303E-10 -1.609174E-6 -1.926157E-6 -1.219128E-6 4.545455E-10 -6.219508E-7 -1.784842E-6 -3.027729E-7 6.060606E-10 -1.130887E-6 -2.797494E-6 -2.144401E-6 7.575758E-10 -2.857444E-6 -5.347546E-6 -1.890304E-6 9.090909E-10 -2.345464E-6 -7.062303E-6 -5.198795E-7 1.060606E-9 -1.436369E-6 -8.604394E-6 8.505453E-7 1.212121E-9 -5.272748E-7 -1.014649E-5 1.854987E-6 1.363636E-9 -2.851096E-6 -1.300974E-5 -1.367742E-7 1.515152E-9 7.403193E-6 -1.145886E-5 3.601629E-5 1.666667E-9 2.151309E-4 1.473101E-4 3.179091E-4 1.818182E-9 1.011640E-3 3.734286E-4 1.016098E-3 1.969697E-9 2.451572E-3 1.025923E-3 4.691785E-4 2.121212E-9 -3.583937E-3 3.363605E-3 -1.686031E-2 2.272727E-9 -2.326533E-2 4.792933E-3 -3.408907E-2 2.424242E-9 -3.452846E-2 -4.708283E-3 -3.169955E-3 2.575758E-9 -3.003410E-2 -1.842718E-2 2.819422E-1 2.727273E-9 6.471511E-2 -2.904372E-2 1.467655E+0 2.878788E-9 3.286541E-1 -3.492279E-2 3.338895E+0 3.030303E-9 1.068457E+0 -3.572834E-2 4.289789E+0 3.181818E-9 2.100876E+0 -2.980314E-2 4.526289E+0 3.333333E-9 2.929965E+0 1.240367E-2 4.632645E+0 3.484848E-9 3.478667E+0 1.144402E-1 4.693027E+0 3.636364E-9 3.720813E+0 3.310023E-1 4.742400E+0 3.787879E-9 3.850149E+0 6.566256E-1 4.768984E+0 3.939394E-9 3.939411E+0 1.029162E+0 4.786523E+0 4.090909E-9 3.988601E+0 1.404498E+0 4.799897E+0 4.242424E-9 4.018207E+0 1.769458E+0 4.806464E+0 4.393939E-9 4.046179E+0 2.103825E+0 4.812759E+0 4.545455E-9 4.073076E+0 2.417902E+0 4.818184E+0 4.696970E-9 4.088965E+0 2.693872E+0 4.820169E+0 4.848485E-9 4.097542E+0 2.906107E+0 4.820941E+0 5.000000E-9 4.103847E+0 3.043146E+0 4.821451E+0 5.151515E-9 4.109834E+0 3.123216E+0 4.821960E+0 5.303030E-9 4.115763E+0 3.202694E+0 4.822439E+0 5.454545E-9 4.118369E+0 3.248623E+0 4.822540E+0 5.606061E-9 4.120213E+0 3.282191E+0 4.822642E+0 5.757576E-9 4.122056E+0 3.306332E+0 4.822742E+0 5.909091E-9 4.123220E+0 3.330473E+0 4.822795E+0 6.060606E-9 4.123780E+0 3.353308E+0 4.822831E+0 6.212121E-9 4.124340E+0 3.366927E+0 4.822868E+0 6.363636E-9 4.124788E+0 3.377998E+0 4.822893E+0 6.515152E-9 4.124997E+0 3.388931E+0 4.822907E+0 6.666667E-9 4.125180E+0 3.396804E+0 4.822920E+0 6.818182E-9 4.125354E+0 3.402363E+0 4.822933E+0 6.969697E-9 4.125449E+0 3.407922E+0 4.822946E+0 7.121212E-9 4.125528E+0 3.412581E+0 4.822959E+0 7.272727E-9 4.125607E+0 3.415187E+0 4.822971E+0 7.424242E-9 4.125659E+0 3.417794E+0 4.822977E+0 7.575758E-9 4.125696E+0 3.420250E+0 4.822981E+0 7.727273E-9 4.125733E+0 3.421801E+0 4.822985E+0 7.878788E-9 4.125766E+0 3.423207E+0 4.822994E+0 8.030303E-9 4.125792E+0 3.424575E+0 4.823005E+0 8.181818E-9 4.125817E+0 3.425468E+0 4.823016E+0 8.333333E-9 4.125841E+0 3.426092E+0 4.823023E+0 8.484848E-9 4.125856E+0 3.426716E+0 4.823018E+0 8.636364E-9 4.125870E+0 3.427245E+0 4.823013E+0 8.787879E-9 4.125884E+0 3.427637E+0 4.823009E+0 8.939394E-9 4.125897E+0 3.428028E+0 4.823016E+0 9.090909E-9 4.125909E+0 3.428385E+0 4.823023E+0 9.242424E-9 4.125922E+0 3.428558E+0 4.823030E+0 9.393939E-9 4.125934E+0 3.428720E+0 4.823032E+0 9.545455E-9 4.125947E+0 3.428880E+0 4.823031E+0 9.696970E-9 4.125959E+0 3.429022E+0 4.823030E+0 9.848485E-9 4.125969E+0 3.429156E+0 4.823032E+0 10.000000E-9 4.125972E+0 3.429289E+0 4.823040E+0 1.015152E-8 4.125974E+0 3.429382E+0 4.823046E+0 1.030303E-8 4.125976E+0 3.429433E+0 4.823053E+0 1.045455E-8 4.125981E+0 3.429484E+0 4.823047E+0 1.060606E-8 4.125987E+0 3.429537E+0 4.823041E+0 1.075758E-8 4.125993E+0 3.429593E+0 4.823036E+0 1.090909E-8 4.125998E+0 3.429649E+0 4.823038E+0 1.106061E-8 4.126004E+0 3.429701E+0 4.823043E+0 1.121212E-8 4.126009E+0 3.429729E+0 4.823047E+0 1.136364E-8 4.126014E+0 3.429750E+0 4.823048E+0 1.151515E-8 4.126020E+0 3.429771E+0 4.823044E+0 1.166667E-8 4.126026E+0 3.429798E+0 4.823040E+0 1.181818E-8 4.126031E+0 3.429829E+0 4.823038E+0 1.196970E-8 4.126029E+0 3.429861E+0 4.823043E+0 1.212121E-8 4.126026E+0 3.429886E+0 4.823048E+0 1.227273E-8 4.126024E+0 3.429898E+0 4.823053E+0 1.242424E-8 4.126025E+0 3.429910E+0 4.823050E+0 1.257576E-8 4.126029E+0 3.429924E+0 4.823046E+0 1.272727E-8 4.126033E+0 3.429950E+0 4.823042E+0 1.287879E-8 4.126038E+0 3.429978E+0 4.823043E+0 1.303030E-8 4.126042E+0 3.430005E+0 4.823048E+0 1.318182E-8 4.126047E+0 3.430011E+0 4.823053E+0 1.333333E-8 4.126052E+0 3.430006E+0 4.823057E+0 1.348485E-8 4.126056E+0 3.430001E+0 4.823056E+0 1.363636E-8 4.126061E+0 3.430006E+0 4.823054E+0 1.378788E-8 4.126065E+0 3.430026E+0 4.823053E+0 1.393939E-8 4.126064E+0 3.430046E+0 4.823058E+0 1.409091E-8 4.126062E+0 3.430061E+0 4.823063E+0 1.424242E-8 4.126059E+0 3.430048E+0 4.823068E+0 1.439394E-8 4.126058E+0 3.430035E+0 4.823067E+0 1.454545E-8 4.126060E+0 3.430024E+0 4.823062E+0 1.469697E-8 4.126062E+0 3.430038E+0 4.823057E+0 1.484848E-8 4.126062E+0 3.430062E+0 4.823056E+0 1.500000E-8 4.126059E+0 3.430086E+0 4.823061E+0 | |[End data_o | |====================================================================== [End]