|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ332 | TinyLogic(tm) UHS 3-Input OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz332p6x_300.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ332 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7Vcc [Model] data_i Model_type Input Vinh=2.625 Vinl=1.125 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [GND Clamp] -3.750000E+0 -3.962207E+0 -4.050641E+0 -3.878769E+0 -3.650000E+0 -3.823353E+0 -3.911617E+0 -3.739758E+0 -3.550000E+0 -3.684545E+0 -3.772647E+0 -3.600786E+0 -3.450000E+0 -3.545789E+0 -3.633735E+0 -3.461855E+0 -3.350000E+0 -3.407087E+0 -3.494886E+0 -3.322970E+0 -3.250000E+0 -3.268444E+0 -3.356105E+0 -3.184133E+0 -3.150000E+0 -3.129865E+0 -3.217397E+0 -3.045349E+0 -3.050000E+0 -2.991356E+0 -3.078768E+0 -2.906624E+0 -2.950000E+0 -2.852923E+0 -2.940226E+0 -2.767963E+0 -2.850000E+0 -2.714574E+0 -2.801779E+0 -2.629373E+0 -2.750000E+0 -2.576318E+0 -2.663437E+0 -2.490865E+0 -2.650000E+0 -2.438164E+0 -2.525210E+0 -2.352449E+0 -2.550000E+0 -2.300125E+0 -2.387110E+0 -2.214144E+0 -2.450000E+0 -2.162214E+0 -2.249154E+0 -2.075972E+0 -2.350000E+0 -2.024449E+0 -2.111357E+0 -1.937966E+0 -2.250000E+0 -1.886851E+0 -1.973742E+0 -1.800169E+0 -2.150000E+0 -1.749446E+0 -1.836334E+0 -1.662633E+0 -2.050000E+0 -1.612267E+0 -1.699164E+0 -1.525409E+0 -1.950000E+0 -1.475355E+0 -1.562270E+0 -1.388547E+0 -1.850000E+0 -1.338764E+0 -1.425703E+0 -1.252086E+0 -1.750000E+0 -1.202566E+0 -1.289524E+0 -1.116070E+0 -1.650000E+0 -1.066853E+0 -1.153816E+0 -9.805549E-1 -1.550000E+0 -9.317520E-1 -1.018692E+0 -8.456387E-1 -1.450000E+0 -7.974370E-1 -8.843077E-1 -7.114822E-1 -1.350000E+0 -6.641648E-1 -7.508889E-1 -5.783621E-1 -1.250000E+0 -5.323506E-1 -6.187803E-1 -4.467783E-1 -1.150000E+0 -4.027005E-1 -4.885532E-1 -3.177349E-1 -1.050000E+0 -2.766467E-1 -3.611942E-1 -1.936651E-1 -9.500000E-1 -1.576381E-1 -2.387318E-1 -8.284236E-2 -8.500000E-1 -5.678192E-2 -1.260860E-1 -2.248410E-2 -7.500000E-1 -8.491092E-3 -3.810790E-2 -1.421367E-2 -6.500000E-1 -2.716978E-3 -3.775678E-3 -6.397430E-3 -5.500000E-1 -6.683590E-4 -3.725231E-4 -1.275801E-3 -4.500000E-1 -6.033324E-5 -5.256295E-5 -8.211735E-5 -3.500000E-1 -2.967047E-6 -4.422001E-6 -1.981518E-6 -2.500000E-1 -9.622290E-8 -2.595079E-7 -2.633980E-8 -1.500000E-1 -2.347453E-9 -1.180664E-8 -2.619522E-10 -5.000000E-2 -4.945261E-11 -3.996195E-10 -1.133078E-11 5.000000E-2 -6.292883E-12 4.238528E-12 -8.368015E-12 1.500000E-1 -4.123646E-12 2.170686E-11 -7.094270E-12 2.500000E-1 -2.778222E-12 2.530510E-11 -5.871303E-12 3.500000E-1 -1.525224E-12 2.783474E-11 -4.618972E-12 4.500000E-1 -1.596499E-13 3.024182E-11 -3.310685E-12 5.500000E-1 1.149081E-12 3.259216E-11 -2.116307E-12 6.500000E-1 2.400969E-12 3.499912E-11 -7.513990E-13 7.500000E-1 3.653078E-12 3.706525E-11 3.863576E-13 8.500000E-1 4.905854E-12 3.947333E-11 1.752154E-12 9.500000E-1 6.271428E-12 4.176660E-11 2.890133E-12 1.050000E+0 7.751134E-12 4.406033E-11 4.141132E-12 1.150000E+0 8.888890E-12 4.635360E-11 5.392131E-12 1.250000E+0 1.025447E-11 4.853319E-11 6.643575E-12 1.350000E+0 1.162137E-11 5.071367E-11 7.895462E-12 1.450000E+0 1.275957E-11 5.312108E-11 9.374279E-12 1.550000E+0 1.435208E-11 5.530068E-11 1.062617E-11 1.650000E+0 1.549072E-11 5.770720E-11 1.142242E-11 1.750000E+0 1.662937E-11 6.011461E-11 1.290079E-11 1.850000E+0 1.799450E-11 6.229509E-11 1.415223E-11 1.950000E+0 1.913314E-11 6.447468E-11 1.540457E-11 2.050000E+0 2.027179E-11 6.665516E-11 1.665601E-11 2.150000E+0 2.118306E-11 6.883475E-11 1.790745E-11 2.250000E+0 2.300293E-11 7.146820E-11 1.915890E-11 2.350000E+0 2.436895E-11 7.364957E-11 1.995559E-11 2.450000E+0 2.573408E-11 7.628213E-11 2.166089E-11 2.550000E+0 2.664713E-11 7.846350E-11 2.291323E-11 2.650000E+0 2.801226E-11 8.109784E-11 2.416467E-11 2.750000E+0 2.937739E-11 8.282268E-11 2.541611E-11 2.850000E+0 3.119727E-11 8.500228E-11 2.712142E-11 2.950000E+0 3.210854E-11 8.763750E-11 2.791900E-11 3.050000E+0 3.302070E-11 9.027184E-11 2.917044E-11 3.150000E+0 3.438672E-11 9.245232E-11 3.042189E-11 3.250000E+0 3.575096E-11 9.417717E-11 3.167422E-11 3.350000E+0 3.757173E-11 9.681151E-11 3.338041E-11 3.450000E+0 3.848300E-11 9.853458E-11 3.417355E-11 3.550000E+0 3.985079E-11 1.016254E-10 3.542766E-11 3.650000E+0 4.076029E-11 1.042598E-10 3.713296E-11 3.750000E+0 4.212631E-11 1.068941E-10 3.838529E-11 | [POWER Clamp] -5.000000E-2 4.349233E-11 9.027184E-11 4.839862E-11 -1.500000E-1 4.440182E-11 9.245232E-11 4.873790E-11 -2.500000E-1 4.622259E-11 9.417717E-11 5.089973E-11 -3.500000E-1 4.713386E-11 9.726803E-11 5.215206E-11 -4.500000E-1 4.895640E-11 9.853813E-11 5.340439E-11 -5.500000E-1 4.804513E-11 1.016254E-10 5.374545E-11 -6.500000E-1 5.168488E-11 1.042598E-10 5.499601E-11 -7.500000E-1 5.259616E-11 1.068941E-10 5.715783E-11 -8.500000E-1 5.350743E-11 1.086207E-10 5.749889E-11 -9.500000E-1 5.442047E-11 1.108003E-10 5.966072E-11 -1.050000E+0 5.714896E-11 1.138894E-10 6.000178E-11 -1.150000E+0 5.805845E-11 1.165202E-10 6.125234E-11 -1.250000E+0 5.987922E-11 1.187034E-10 6.341416E-11 -1.350000E+0 5.988277E-11 1.208829E-10 6.466649E-11 -1.450000E+0 6.170532E-11 1.244286E-10 6.500933E-11 -1.550000E+0 6.352431E-11 1.266082E-10 6.716761E-11 -1.650000E+0 6.534507E-11 1.283312E-10 6.751044E-11 -1.750000E+0 6.716584E-11 1.309673E-10 6.967227E-11 -1.850000E+0 6.807533E-11 1.354207E-10 7.001688E-11 -1.950000E+0 6.898660E-11 1.389627E-10 7.126388E-11 -2.050000E+0 6.989788E-11 1.406894E-10 7.160672E-11 -2.150000E+0 7.171687E-11 1.442332E-10 7.376677E-11 -2.250000E+0 7.262991E-11 1.486865E-10 7.501910E-11 -2.350000E+0 7.536018E-11 1.522339E-10 7.627321E-11 -2.450000E+0 7.717916E-11 1.557742E-10 7.752377E-11 -2.550000E+0 7.809044E-11 1.584103E-10 7.877432E-11 -2.650000E+0 8.081892E-11 1.646826E-10 7.911893E-11 -2.750000E+0 8.082248E-11 1.691360E-10 8.127898E-11 -2.850000E+0 8.446223E-11 1.735911E-10 8.252954E-11 -2.950000E+0 8.537350E-11 1.771349E-10 8.378009E-11 -3.050000E+0 8.719250E-11 1.843168E-10 8.412826E-11 -3.150000E+0 8.901326E-11 1.878588E-10 8.446577E-11 -3.250000E+0 8.992631E-11 1.950424E-10 8.662937E-11 -3.350000E+0 9.265835E-11 1.994958E-10 8.878942E-11 -3.450000E+0 9.447379E-11 2.057699E-10 8.730794E-11 -3.550000E+0 9.720583E-11 2.138594E-10 8.946799E-11 -3.650000E+0 9.902482E-11 2.210412E-10 8.980905E-11 -3.750000E+0 9.993787E-11 2.282249E-10 9.197621E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.875 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [Pullup] -3.750000E+0 7.959431E-2 7.544092E-3 1.521455E-1 -3.650000E+0 7.952513E-2 9.612069E-3 1.532638E-1 -3.550000E+0 7.936134E-2 1.424131E-2 1.559686E-1 -3.450000E+0 7.926314E-2 2.190590E-2 1.619757E-1 -3.250000E+0 8.011319E-2 3.396708E-2 2.182514E-1 -3.150000E+0 8.206328E-2 3.514274E-2 3.371979E-1 -3.050000E+0 8.753901E-2 3.553485E-2 3.805006E-1 -2.950000E+0 1.095528E-1 3.562828E-2 3.898371E-1 -2.850000E+0 2.061262E-1 3.564590E-2 3.914374E-1 -2.750000E+0 2.365519E-1 3.581532E-2 3.886927E-1 -2.650000E+0 2.434324E-1 3.664393E-2 3.830202E-1 -2.450000E+0 2.415381E-1 1.030178E-1 3.656713E-1 -2.350000E+0 2.367143E-1 1.342023E-1 3.547859E-1 -2.250000E+0 2.302965E-1 1.394330E-1 3.427577E-1 -2.150000E+0 2.226551E-1 1.397343E-1 3.297524E-1 -2.050000E+0 2.140353E-1 1.374498E-1 3.158920E-1 -1.950000E+0 2.046056E-1 1.334867E-1 3.012537E-1 -1.850000E+0 1.944756E-1 1.283088E-1 2.858636E-1 -1.650000E+0 1.724437E-1 1.152433E-1 2.536012E-1 -1.550000E+0 1.609744E-1 1.077028E-1 2.372684E-1 -1.450000E+0 1.494980E-1 9.989391E-2 2.208749E-1 -1.350000E+0 1.380540E-1 9.207112E-2 2.044182E-1 -1.250000E+0 1.266461E-1 8.430669E-2 1.878976E-1 -1.150000E+0 1.152760E-1 7.661248E-2 1.713185E-1 -1.050000E+0 1.039489E-1 6.899168E-2 1.547015E-1 -8.500000E-1 8.150476E-2 5.399341E-2 1.218485E-1 -7.500000E-1 7.055054E-2 4.664783E-2 1.069279E-1 -6.500000E-1 6.024620E-2 3.946932E-2 9.271930E-2 -5.500000E-1 5.068064E-2 3.263339E-2 7.850617E-2 -4.500000E-1 4.126784E-2 2.631732E-2 6.426603E-2 -3.500000E-1 3.192964E-2 2.023761E-2 5.000041E-2 -2.500000E-1 2.267344E-2 1.427903E-2 3.571499E-2 -5.000000E-2 4.469954E-3 2.772770E-3 7.133317E-3 5.000000E-2 -4.403526E-3 -2.708972E-3 -7.060827E-3 1.500000E-1 -1.292752E-2 -7.888186E-3 -2.078052E-2 2.500000E-1 -2.107419E-2 -1.274845E-2 -3.396777E-2 3.500000E-1 -2.884373E-2 -1.728912E-2 -4.662680E-2 4.500000E-1 -3.623636E-2 -2.150973E-2 -5.876182E-2 5.500000E-1 -4.325242E-2 -2.541010E-2 -7.037710E-2 7.500000E-1 -5.615664E-2 -3.225166E-2 -9.206569E-2 8.500000E-1 -6.204618E-2 -3.519549E-2 -1.021478E-1 9.500000E-1 -6.756199E-2 -3.782516E-2 -1.117277E-1 1.050000E+0 -7.270551E-2 -4.014605E-2 -1.208101E-1 1.150000E+0 -7.747874E-2 -4.216679E-2 -1.293998E-1 1.250000E+0 -8.188445E-2 -4.390067E-2 -1.375020E-1 1.350000E+0 -8.592655E-2 -4.536716E-2 -1.451221E-1 1.550000E+0 -9.294425E-2 -4.761172E-2 -1.589407E-1 1.650000E+0 -9.593865E-2 -4.846093E-2 -1.651537E-1 1.750000E+0 -9.860897E-2 -4.917797E-2 -1.709144E-1 1.850000E+0 -1.009757E-1 -4.979576E-2 -1.762339E-1 1.950000E+0 -1.030649E-1 -5.034054E-2 -1.811261E-1 2.050000E+0 -1.049081E-1 -5.083169E-2 -1.856086E-1 2.150000E+0 -1.065399E-1 -5.128291E-2 -1.897030E-1 2.250000E+0 -1.079955E-1 -5.170370E-2 -1.934351E-1 2.450000E+0 -1.105030E-1 -5.247823E-2 -1.999358E-1 2.550000E+0 -1.116051E-1 -5.283982E-2 -2.027706E-1 2.650000E+0 -1.126310E-1 -5.318779E-2 -2.053717E-1 2.750000E+0 -1.135937E-1 -5.352394E-2 -2.077687E-1 2.850000E+0 -1.145034E-1 -5.384965E-2 -2.099876E-1 2.950000E+0 -1.153675E-1 -5.416602E-2 -2.120506E-1 3.050000E+0 -1.161921E-1 -5.432099E-2 -2.139766E-1 3.250000E+0 -1.177401E-1 -5.492161E-2 -2.174797E-1 3.350000E+0 -1.184703E-1 -5.521183E-2 -2.190818E-1 3.450000E+0 -1.191749E-1 -5.550147E-2 -2.205980E-1 3.550000E+0 -1.198561E-1 -5.584297E-2 -2.220368E-1 3.650000E+0 -1.205158E-1 -5.669447E-2 -2.234057E-1 3.750000E+0 -1.211555E-1 -6.477336E-2 -2.247111E-1 3.800000E+0 -1.214684E-1 -1.544168E-1 -2.259586E-1 4.000000E+0 -1.226770E-1 -1.070698E+0 -2.282995E-1 4.100000E+0 -1.232584E-1 -1.699361E+0 -2.294013E-1 4.200000E+0 -1.238429E-1 -2.361499E+0 -2.304622E-1 4.300000E+0 -1.246201E-1 -3.042063E+0 -2.314852E-1 4.400000E+0 -1.262677E-1 -3.734243E+0 -2.324732E-1 4.500000E+0 -1.308443E-1 -4.434279E+0 -2.329549E-1 4.600000E+0 -1.883240E-1 -5.139992E+0 -2.338953E-1 4.800000E+0 -1.079474E+0 -6.563333E+0 -2.356909E-1 4.900000E+0 -1.703138E+0 -7.279355E+0 -2.365534E-1 5.000000E+0 -2.356329E+0 -7.997570E+0 -2.374866E-1 5.100000E+0 -3.025214E+0 -8.717613E+0 -2.393252E-1 5.200000E+0 -3.703816E+0 -9.439202E+0 -2.433482E-1 5.300000E+0 -4.388917E+0 -1.016212E+1 -2.487272E-1 5.400000E+0 -5.078681E+0 -1.088618E+1 -2.738645E-1 5.600000E+0 -6.467935E+0 -1.233718E+1 -1.133276E+0 5.700000E+0 -7.166100E+0 -1.306391E+1 -1.767404E+0 5.800000E+0 -7.866043E+0 -1.379134E+1 -2.427692E+0 5.900000E+0 -8.567464E+0 -1.451941E+1 -3.101235E+0 6.000000E+0 -9.270134E+0 -1.524804E+1 -3.782719E+0 6.100000E+0 -9.973872E+0 -1.597719E+1 -4.469467E+0 6.200000E+0 -1.067853E+1 -1.670681E+1 -5.159954E+0 6.400000E+0 -1.209018E+1 -1.816731E+1 -6.548650E+0 6.500000E+0 -1.279699E+1 -1.889813E+1 -7.245789E+0 6.600000E+0 -1.350437E+1 -1.962928E+1 -7.944323E+0 6.700000E+0 -1.421225E+1 -2.036075E+1 -8.644014E+0 6.800000E+0 -1.492059E+1 -2.109252E+1 -9.344681E+0 6.900000E+0 -1.562934E+1 -2.182455E+1 -1.004618E+1 7.000000E+0 -1.633847E+1 -2.255684E+1 -1.074840E+1 7.200000E+0 -1.775774E+1 -2.402213E+1 -1.215464E+1 7.300000E+0 -1.846783E+1 -2.475509E+1 -1.285853E+1 7.400000E+0 -1.917819E+1 -2.548825E+1 -1.356285E+1 7.500000E+0 -1.988880E+1 -2.622160E+1 -1.426756E+1 | [Pulldown] -3.750000E+0 -1.975201E+1 -2.066438E+1 -1.930609E+1 -3.650000E+0 -1.904179E+1 -1.993298E+1 -1.859992E+1 -3.550000E+0 -1.833183E+1 -1.920188E+1 -1.789397E+1 -3.450000E+0 -1.762214E+1 -1.847112E+1 -1.718824E+1 -3.250000E+0 -1.620370E+1 -1.701069E+1 -1.577754E+1 -3.150000E+0 -1.549500E+1 -1.628109E+1 -1.507261E+1 -3.050000E+0 -1.478668E+1 -1.555194E+1 -1.436800E+1 -2.950000E+0 -1.407879E+1 -1.482329E+1 -1.366374E+1 -2.850000E+0 -1.337137E+1 -1.409520E+1 -1.295987E+1 -2.750000E+0 -1.266447E+1 -1.336770E+1 -1.225643E+1 -2.650000E+0 -1.195814E+1 -1.264088E+1 -1.155347E+1 -2.450000E+0 -1.054751E+1 -1.118959E+1 -1.014925E+1 -2.350000E+0 -9.843389E+0 -1.046531E+1 -9.448147E+0 -2.250000E+0 -9.140219E+0 -9.742128E+0 -8.747855E+0 -2.150000E+0 -8.438148E+0 -9.020189E+0 -8.048508E+0 -2.050000E+0 -7.737365E+0 -8.299702E+0 -7.350278E+0 -1.950000E+0 -7.038110E+0 -7.580921E+0 -6.653387E+0 -1.850000E+0 -6.340695E+0 -6.864174E+0 -5.958132E+0 -1.650000E+0 -4.953220E+0 -5.438658E+0 -4.574328E+0 -1.550000E+0 -4.264566E+0 -4.731284E+0 -3.887211E+0 -1.450000E+0 -3.580822E+0 -4.028948E+0 -3.204922E+0 -1.350000E+0 -2.903977E+0 -3.333448E+0 -2.529774E+0 -1.250000E+0 -2.237575E+0 -2.647778E+0 -1.866197E+0 -1.150000E+0 -1.588345E+0 -1.977125E+0 -1.224335E+0 -1.050000E+0 -9.723872E-1 -1.332179E+0 -6.355840E-1 -8.500000E-1 -1.505593E-1 -2.753399E-1 -1.701353E-1 -7.500000E-1 -9.990882E-2 -8.387248E-2 -1.501692E-1 -6.500000E-1 -8.558287E-2 -5.242700E-2 -1.304667E-1 -5.500000E-1 -7.260459E-2 -4.318151E-2 -1.109526E-1 -4.500000E-1 -5.970882E-2 -3.522374E-2 -9.168814E-2 -3.500000E-1 -4.670187E-2 -2.732132E-2 -7.210455E-2 -2.500000E-1 -3.352279E-2 -1.943113E-2 -5.206142E-2 -5.000000E-2 -6.749222E-3 -3.825668E-3 -1.062483E-2 0.0 -1.912572E-10 -1.714738E-10 -2.295000E-10 1.000000E-1 1.306921E-2 7.321497E-3 2.073747E-2 2.000000E-1 2.527793E-2 1.408573E-2 4.027224E-2 3.000000E-1 3.665594E-2 2.031276E-2 5.863757E-2 4.000000E-1 4.723234E-2 2.602191E-2 7.586696E-2 5.000000E-1 5.703532E-2 3.123176E-2 9.199372E-2 7.000000E-1 7.442797E-2 4.022360E-2 1.210686E-1 8.000000E-1 8.206709E-2 4.403812E-2 1.340773E-1 9.000000E-1 8.903066E-2 4.741802E-2 1.461027E-1 1.000000E+0 9.533668E-2 5.037623E-2 1.571661E-1 1.100000E+0 1.009986E-1 5.292416E-2 1.672823E-1 1.200000E+0 1.060241E-1 5.507268E-2 1.764570E-1 1.300000E+0 1.104142E-1 5.683549E-2 1.846834E-1 1.500000E+0 1.172788E-1 5.931548E-2 1.982005E-1 1.600000E+0 1.197768E-1 6.013175E-2 2.034369E-1 1.700000E+0 1.217197E-1 6.074879E-2 2.076639E-1 1.800000E+0 1.232024E-1 6.122300E-2 2.109624E-1 1.900000E+0 1.243325E-1 6.159729E-2 2.134794E-1 2.000000E+0 1.252059E-1 6.190174E-2 2.153903E-1 2.100000E+0 1.258967E-1 6.215673E-2 2.168563E-1 2.200000E+0 1.264579E-1 6.237603E-2 2.180044E-1 2.400000E+0 1.273260E-1 6.274214E-2 2.196855E-1 2.500000E+0 1.276755E-1 6.290007E-2 2.203261E-1 2.600000E+0 1.279866E-1 6.304610E-2 2.208783E-1 2.700000E+0 1.282680E-1 6.318269E-2 2.213637E-1 2.800000E+0 1.285261E-1 6.331167E-2 2.217975E-1 2.900000E+0 1.287657E-1 6.343446E-2 2.221907E-1 3.000000E+0 1.289902E-1 6.355218E-2 2.225518E-1 3.200000E+0 1.294049E-1 6.377582E-2 2.232011E-1 3.300000E+0 1.295992E-1 6.388323E-2 2.234982E-1 3.400000E+0 1.297869E-1 6.399083E-2 2.237814E-1 3.500000E+0 1.299693E-1 6.415005E-2 2.240537E-1 3.600000E+0 1.301478E-1 6.471002E-2 2.243174E-1 3.700000E+0 1.303235E-1 6.576193E-2 2.245749E-1 3.800000E+0 1.304976E-1 6.702010E-2 2.248284E-1 4.000000E+0 1.308459E-1 6.976537E-2 2.253323E-1 4.100000E+0 1.310225E-1 7.119008E-2 2.255872E-1 4.200000E+0 1.312026E-1 7.263210E-2 2.258472E-1 4.300000E+0 1.313913E-1 7.408476E-2 2.261147E-1 4.400000E+0 1.317234E-1 7.554342E-2 2.263927E-1 4.500000E+0 1.329649E-1 7.700456E-2 2.266842E-1 4.600000E+0 1.349139E-1 7.846536E-2 2.269925E-1 4.800000E+0 1.393818E-1 8.137647E-2 2.276756E-1 4.900000E+0 1.417248E-1 8.282245E-2 2.280597E-1 5.000000E+0 1.441086E-1 8.425913E-2 2.284797E-1 5.100000E+0 1.465264E-1 8.568407E-2 2.289422E-1 5.200000E+0 1.489759E-1 8.709439E-2 2.294643E-1 5.300000E+0 1.514579E-1 8.848650E-2 2.304925E-1 5.400000E+0 1.539750E-1 8.985578E-2 2.334805E-1 5.600000E+0 1.591322E-1 9.249834E-2 2.413818E-1 5.700000E+0 1.617838E-1 9.375044E-2 2.456063E-1 5.800000E+0 1.644931E-1 9.493359E-2 2.499501E-1 5.900000E+0 1.672682E-1 9.601840E-2 2.544113E-1 6.000000E+0 1.701175E-1 9.695478E-2 2.589982E-1 6.100000E+0 1.730503E-1 9.764530E-2 2.637244E-1 6.200000E+0 1.760762E-1 9.784921E-2 2.686069E-1 6.400000E+0 1.824481E-1 9.145652E-2 2.789203E-1 6.500000E+0 1.858150E-1 8.409241E-2 2.843956E-1 6.600000E+0 1.893163E-1 7.922093E-2 2.901152E-1 6.700000E+0 1.929621E-1 7.738770E-2 2.961046E-1 6.800000E+0 1.967617E-1 7.745268E-2 3.023901E-1 6.900000E+0 2.007231E-1 7.835055E-2 3.089990E-1 7.000000E+0 2.048525E-1 7.960699E-2 3.159594E-1 7.200000E+0 2.136218E-1 8.266451E-2 3.310488E-1 7.300000E+0 2.182484E-1 8.444393E-2 3.392362E-1 7.400000E+0 2.230044E-1 8.639693E-2 3.478910E-1 7.500000E+0 2.278244E-1 8.853086E-2 3.570426E-1 | [Ramp] dV/dt_r 1.789E+0/6.447E-10 1.201E+0/1.589E-9 2.351E+0/3.192E-10 dV/dt_f 1.912E+0/4.738E-10 1.268E+0/1.091E-9 2.432E+0/3.047E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 3.750000E+0 3.000000E+0 4.500000E+0 1.515152E-10 3.750002E+0 2.999999E+0 4.500002E+0 3.030303E-10 3.750002E+0 3.000001E+0 4.500001E+0 4.545455E-10 3.750000E+0 3.000002E+0 4.500000E+0 6.060606E-10 3.749999E+0 3.000002E+0 4.500001E+0 7.575758E-10 3.750000E+0 3.000001E+0 4.500002E+0 9.090909E-10 3.750007E+0 3.000004E+0 4.500007E+0 1.060606E-9 3.750014E+0 3.000008E+0 4.500008E+0 1.212121E-9 3.750020E+0 3.000013E+0 4.500012E+0 1.363636E-9 3.750027E+0 3.000026E+0 4.500015E+0 1.515152E-9 3.750036E+0 3.000044E+0 4.499996E+0 1.666667E-9 3.750042E+0 3.000076E+0 4.499659E+0 1.818182E-9 3.749854E+0 3.000116E+0 4.498124E+0 1.969697E-9 3.748791E+0 3.000156E+0 4.495388E+0 2.121212E-9 3.745808E+0 2.999936E+0 4.491021E+0 2.272727E-9 3.741585E+0 2.999141E+0 4.496601E+0 2.424242E-9 3.740899E+0 2.997321E+0 4.343993E+0 2.575758E-9 3.754217E+0 2.994682E+0 3.995490E+0 2.727273E-9 3.731501E+0 2.992244E+0 3.208298E+0 2.878788E-9 3.614640E+0 2.991869E+0 1.925048E+0 3.030303E-9 3.403957E+0 2.994267E+0 9.478494E-1 3.181818E-9 3.012979E+0 2.999542E+0 6.582880E-1 3.333333E-9 2.404512E+0 3.005593E+0 5.519746E-1 3.484848E-9 1.711422E+0 3.008957E+0 5.048530E-1 3.636364E-9 1.173153E+0 2.993141E+0 4.861723E-1 3.787879E-9 8.717647E-1 2.949293E+0 4.717314E-1 3.939394E-9 7.766182E-1 2.859561E+0 4.616710E-1 4.090909E-9 6.962136E-1 2.734971E+0 4.553699E-1 4.242424E-9 6.650907E-1 2.594127E+0 4.512916E-1 4.393939E-9 6.371134E-1 2.379315E+0 4.473318E-1 4.545455E-9 6.263583E-1 2.137785E+0 4.433721E-1 4.696970E-9 6.163207E-1 1.877573E+0 4.409601E-1 4.848485E-9 6.062831E-1 1.633850E+0 4.394187E-1 5.000000E-9 5.991656E-1 1.404158E+0 4.378773E-1 5.151515E-9 5.935525E-1 1.231093E+0 4.366463E-1 5.303030E-9 5.879394E-1 1.106249E+0 4.360180E-1 5.454545E-9 5.838063E-1 1.044767E+0 4.353897E-1 5.606061E-9 5.820674E-1 9.832844E-1 4.347756E-1 5.757576E-9 5.803793E-1 9.261044E-1 4.345011E-1 5.909091E-9 5.788131E-1 9.004008E-1 4.342267E-1 6.060606E-9 5.772468E-1 8.842080E-1 4.339522E-1 6.212121E-9 5.760031E-1 8.681603E-1 4.337981E-1 6.363636E-9 5.752236E-1 8.560644E-1 4.336863E-1 6.515152E-9 5.744440E-1 8.471229E-1 4.335744E-1 6.666667E-9 5.737591E-1 8.381813E-1 4.334874E-1 6.818182E-9 5.733624E-1 8.307574E-1 4.334320E-1 6.969697E-9 5.730129E-1 8.271408E-1 4.333766E-1 7.121212E-9 5.726749E-1 8.235242E-1 4.333261E-1 7.272727E-9 5.724456E-1 8.199923E-1 4.333051E-1 7.424242E-9 5.722586E-1 8.169864E-1 4.332842E-1 7.575758E-9 5.720716E-1 8.140758E-1 4.332633E-1 7.727273E-9 5.719387E-1 8.112476E-1 4.332487E-1 7.878788E-9 5.718578E-1 8.095091E-1 4.332353E-1 8.030303E-9 5.717770E-1 8.084299E-1 4.332219E-1 8.181818E-9 5.717041E-1 8.073507E-1 4.332139E-1 8.333333E-9 5.716511E-1 8.062683E-1 4.332104E-1 8.484848E-9 5.715999E-1 8.051805E-1 4.332069E-1 8.636364E-9 5.715527E-1 8.040928E-1 4.332030E-1 8.787879E-9 5.715280E-1 8.031186E-1 4.331981E-1 8.939394E-9 5.715102E-1 8.027665E-1 4.331933E-1 9.090909E-9 5.714925E-1 8.024614E-1 4.331884E-1 9.242424E-9 5.714759E-1 8.021468E-1 4.331883E-1 9.393939E-9 5.714599E-1 8.017452E-1 4.331885E-1 9.545455E-9 5.714439E-1 8.013052E-1 4.331887E-1 9.696970E-9 5.714320E-1 8.008652E-1 4.331864E-1 9.848485E-9 5.714289E-1 8.006069E-1 4.331826E-1 10.000000E-9 5.714259E-1 8.005414E-1 4.331788E-1 1.015152E-8 5.714216E-1 8.004759E-1 4.331770E-1 1.030303E-8 5.714126E-1 8.003869E-1 4.331793E-1 1.045455E-8 5.714025E-1 8.001947E-1 4.331817E-1 1.060606E-8 5.713926E-1 8.000024E-1 4.331838E-1 1.075758E-8 5.713917E-1 7.998288E-1 4.331816E-1 1.090909E-8 5.713950E-1 7.997915E-1 4.331795E-1 1.106061E-8 5.713982E-1 7.997955E-1 4.331773E-1 1.121212E-8 5.713984E-1 7.997975E-1 4.331775E-1 1.136364E-8 5.713941E-1 7.997466E-1 4.331784E-1 1.151515E-8 5.713898E-1 7.996534E-1 4.331793E-1 1.166667E-8 5.713873E-1 7.995602E-1 4.331791E-1 1.181818E-8 5.713900E-1 7.994992E-1 4.331774E-1 1.196970E-8 5.713936E-1 7.995188E-1 4.331758E-1 1.212121E-8 5.713966E-1 7.995384E-1 4.331746E-1 1.227273E-8 5.713932E-1 7.995494E-1 4.331755E-1 1.242424E-8 5.713873E-1 7.995068E-1 4.331765E-1 1.257576E-8 5.713813E-1 7.994545E-1 4.331775E-1 1.272727E-8 5.713802E-1 7.994054E-1 4.331765E-1 1.287879E-8 5.713836E-1 7.993990E-1 4.331750E-1 1.303030E-8 5.713869E-1 7.994185E-1 4.331736E-1 1.318182E-8 5.713882E-1 7.994379E-1 4.331735E-1 1.333333E-8 5.713843E-1 7.994387E-1 4.331745E-1 1.348485E-8 5.713798E-1 7.994097E-1 4.331755E-1 1.363636E-8 5.713763E-1 7.993807E-1 4.331759E-1 1.378788E-8 5.713776E-1 7.993587E-1 4.331746E-1 1.393939E-8 5.713805E-1 7.993748E-1 4.331734E-1 1.409091E-8 5.713834E-1 7.993937E-1 4.331721E-1 1.424242E-8 5.713822E-1 7.994099E-1 4.331729E-1 1.439394E-8 5.713783E-1 7.994005E-1 4.331739E-1 1.454545E-8 5.713744E-1 7.993798E-1 4.331749E-1 1.469697E-8 5.713731E-1 7.993591E-1 4.331745E-1 1.484848E-8 5.713772E-1 7.993649E-1 4.331733E-1 1.500000E-8 5.713815E-1 7.993988E-1 4.331721E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.951878E+0 1.977221E+0 3.884619E+0 1.515152E-10 2.951879E+0 1.977220E+0 3.884621E+0 3.030303E-10 2.951879E+0 1.977221E+0 3.884618E+0 4.545455E-10 2.951878E+0 1.977219E+0 3.884616E+0 6.060606E-10 2.951877E+0 1.977220E+0 3.884616E+0 7.575758E-10 2.951878E+0 1.977216E+0 3.884616E+0 9.090909E-10 2.951880E+0 1.977209E+0 3.884618E+0 1.060606E-9 2.951880E+0 1.977203E+0 3.884615E+0 1.212121E-9 2.951874E+0 1.977198E+0 3.884613E+0 1.363636E-9 2.951866E+0 1.977204E+0 3.884610E+0 1.515152E-9 2.951858E+0 1.977180E+0 3.884599E+0 1.666667E-9 2.951829E+0 1.977088E+0 3.884510E+0 1.818182E-9 2.951719E+0 1.976981E+0 3.884157E+0 1.969697E-9 2.951548E+0 1.976873E+0 3.883477E+0 2.121212E-9 2.951461E+0 1.976661E+0 3.882278E+0 2.272727E-9 2.952277E+0 1.976598E+0 3.867396E+0 2.424242E-9 2.953859E+0 1.977949E+0 3.536256E+0 2.575758E-9 2.951076E+0 1.981756E+0 2.482402E+0 2.727273E-9 2.842865E+0 1.987136E+0 9.992664E-1 2.878788E-9 2.457312E+0 1.993802E+0 2.965587E-1 3.030303E-9 1.686043E+0 1.995842E+0 1.142448E-1 3.181818E-9 7.877588E-1 1.986276E+0 4.569295E-2 3.333333E-9 3.454060E-1 1.955161E+0 1.895289E-2 3.484848E-9 1.565235E-1 1.890903E+0 7.324088E-3 3.636364E-9 7.759709E-2 1.737799E+0 5.549975E-3 3.787879E-9 3.770166E-2 1.474836E+0 4.093335E-3 3.939394E-9 1.711938E-2 1.160078E+0 3.172552E-3 4.090909E-9 1.038191E-2 8.021872E-1 2.279988E-3 4.242424E-9 7.660512E-3 5.041775E-1 1.488546E-3 4.393939E-9 5.492566E-3 3.227695E-1 1.120090E-3 4.545455E-9 3.881245E-3 1.985288E-1 8.996525E-4 4.696970E-9 3.344435E-3 1.225079E-1 7.337037E-4 4.848485E-9 2.807625E-3 7.766881E-2 5.677550E-4 5.000000E-9 2.272714E-3 4.790325E-2 4.076756E-4 5.151515E-9 1.781940E-3 2.871740E-2 3.429093E-4 5.303030E-9 1.291167E-3 1.919652E-2 2.781431E-4 5.454545E-9 8.124266E-4 1.408580E-2 2.146117E-4 5.606061E-9 7.016724E-4 8.981008E-3 1.781963E-4 5.757576E-9 6.264255E-4 5.766951E-3 1.524611E-4 5.909091E-9 5.358514E-4 5.405319E-3 1.267946E-4 6.060606E-9 4.453480E-4 5.043687E-3 1.069606E-4 6.212121E-9 3.567659E-4 4.637234E-3 9.426011E-5 6.363636E-9 2.981240E-4 3.830172E-3 8.155957E-5 6.515152E-9 2.503162E-4 3.023111E-3 6.985636E-5 6.666667E-9 2.025083E-4 2.226379E-3 6.346768E-5 6.818182E-9 1.696308E-4 2.010423E-3 5.707901E-5 6.969697E-9 1.522156E-4 1.954567E-3 5.080504E-5 7.121212E-9 1.348003E-4 1.897429E-3 4.673602E-5 7.272727E-9 1.188607E-4 1.696007E-3 4.318458E-5 7.424242E-9 1.064800E-4 1.346818E-3 3.964906E-5 7.575758E-9 9.452979E-5 9.976290E-4 3.671313E-5 7.727273E-9 8.339654E-5 7.208251E-4 3.429327E-5 7.878788E-9 7.782098E-5 7.324335E-4 3.187341E-5 8.030303E-9 7.393994E-5 7.440419E-4 2.959889E-5 8.181818E-9 7.005891E-5 7.529532E-4 2.774236E-5 8.333333E-9 6.572973E-5 6.233124E-4 2.588583E-5 8.484848E-9 6.109074E-5 4.750916E-4 2.405544E-5 8.636364E-9 5.645174E-5 3.281163E-4 2.268161E-5 8.787879E-9 5.287119E-5 2.784006E-4 2.135622E-5 8.939394E-9 5.136292E-5 2.962579E-4 2.003788E-5 9.090909E-9 4.996820E-5 3.141153E-4 1.890821E-5 9.242424E-9 4.841714E-5 3.080751E-4 1.789095E-5 9.393939E-9 4.619479E-5 2.464396E-4 1.687369E-5 9.545455E-9 4.380740E-5 1.848041E-4 1.569119E-5 9.696970E-9 4.142002E-5 1.246236E-4 1.421238E-5 9.848485E-9 4.010812E-5 1.343323E-4 1.273357E-5 10.000000E-9 3.927660E-5 1.454506E-4 1.134737E-5 1.015152E-8 3.844507E-5 1.561870E-4 1.146522E-5 1.030303E-8 3.707396E-5 1.425036E-4 1.158306E-5 1.045455E-8 3.486331E-5 1.176774E-4 1.165159E-5 1.060606E-8 3.265266E-5 9.288686E-5 1.063726E-5 1.075758E-8 3.090415E-5 7.943644E-5 9.196431E-6 1.090909E-8 3.059071E-5 8.309415E-5 7.767277E-6 1.106061E-8 3.054212E-5 8.675186E-5 7.328801E-6 1.121212E-8 3.041219E-5 8.918241E-5 8.101971E-6 1.136364E-8 2.901467E-5 8.064469E-5 8.875141E-6 1.151515E-8 2.715846E-5 7.210698E-5 9.278707E-6 1.166667E-8 2.530225E-5 6.367099E-5 7.712724E-6 1.181818E-8 2.440011E-5 6.095541E-5 6.146741E-6 1.196970E-8 2.448601E-5 5.981675E-5 4.679267E-6 1.212121E-8 2.457192E-5 5.867278E-5 5.105356E-6 1.227273E-8 2.419832E-5 5.693155E-5 5.975925E-6 1.242424E-8 2.271637E-5 5.457865E-5 6.814776E-6 1.257576E-8 2.110039E-5 5.222576E-5 6.458497E-6 1.272727E-8 1.969557E-5 4.994725E-5 5.073604E-6 1.287879E-8 1.972714E-5 4.796511E-5 3.688711E-6 1.303030E-8 2.019665E-5 4.598297E-5 2.898402E-6 1.318182E-8 2.066617E-5 4.404237E-5 3.818033E-6 1.333333E-8 1.988026E-5 4.423516E-5 4.737664E-6 1.348485E-8 1.822645E-5 4.471404E-5 5.549128E-6 1.363636E-8 1.657263E-5 4.516425E-5 4.471538E-6 1.378788E-8 1.553316E-5 4.337525E-5 3.193495E-6 1.393939E-8 1.569648E-5 4.003052E-5 1.966208E-6 1.409091E-8 1.592571E-5 3.668578E-5 2.098907E-6 1.424242E-8 1.594577E-5 3.499112E-5 3.041960E-6 1.439394E-8 1.506776E-5 3.713521E-5 3.985012E-6 1.454545E-8 1.396897E-5 3.927929E-5 4.179838E-6 1.469697E-8 1.287018E-5 4.125496E-5 3.032918E-6 1.484848E-8 1.325739E-5 3.514151E-5 1.885998E-6 1.500000E-8 1.430832E-5 2.886491E-5 7.390777E-7 | [Rising Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 5.713592E-1 7.993189E-1 4.331690E-1 1.515152E-10 5.713580E-1 7.993207E-1 4.331676E-1 3.030303E-10 5.713579E-1 7.993199E-1 4.331679E-1 4.545455E-10 5.713596E-1 7.993209E-1 4.331690E-1 6.060606E-10 5.713599E-1 7.993206E-1 4.331678E-1 7.575758E-10 5.713594E-1 7.993263E-1 4.331671E-1 9.090909E-10 5.713601E-1 7.993295E-1 4.331674E-1 1.060606E-9 5.713609E-1 7.993410E-1 4.331678E-1 1.212121E-9 5.713616E-1 7.993477E-1 4.331680E-1 1.363636E-9 5.713606E-1 7.993530E-1 4.331670E-1 1.515152E-9 5.713648E-1 7.993595E-1 4.331801E-1 1.666667E-9 5.714722E-1 7.993835E-1 4.333987E-1 1.818182E-9 5.716928E-1 7.994148E-1 4.340968E-1 1.969697E-9 5.726655E-1 7.994462E-1 4.351504E-1 2.121212E-9 5.734162E-1 7.996699E-1 4.386998E-1 2.272727E-9 5.778894E-1 8.000123E-1 5.013102E-1 2.424242E-9 6.278659E-1 7.989659E-1 7.384930E-1 2.575758E-9 7.890584E-1 7.966933E-1 1.575225E+0 2.727273E-9 1.166731E+0 7.966180E-1 3.140040E+0 2.878788E-9 1.805616E+0 8.187501E-1 4.240355E+0 3.030303E-9 2.517750E+0 8.630659E-1 4.415769E+0 3.181818E-9 3.185091E+0 9.716625E-1 4.446729E+0 3.333333E-9 3.544202E+0 1.181298E+0 4.464022E+0 3.484848E-9 3.669728E+0 1.461208E+0 4.474251E+0 3.636364E-9 3.697282E+0 1.774599E+0 4.482692E+0 3.787879E-9 3.711723E+0 2.079604E+0 4.489048E+0 3.939394E-9 3.720235E+0 2.344666E+0 4.492588E+0 4.090909E-9 3.727056E+0 2.564455E+0 4.495418E+0 4.242424E-9 3.731859E+0 2.717855E+0 4.496819E+0 4.393939E-9 3.735566E+0 2.818371E+0 4.498026E+0 4.545455E-9 3.738428E+0 2.904033E+0 4.498510E+0 4.696970E-9 3.741269E+0 2.934484E+0 4.498967E+0 4.848485E-9 3.743796E+0 2.947169E+0 4.499398E+0 5.000000E-9 3.745155E+0 2.956417E+0 4.499594E+0 5.151515E-9 3.746256E+0 2.965026E+0 4.499698E+0 5.303030E-9 3.747349E+0 2.970200E+0 4.499802E+0 5.454545E-9 3.747977E+0 2.973679E+0 4.499863E+0 5.606061E-9 3.748420E+0 2.976679E+0 4.499882E+0 5.757576E-9 3.748863E+0 2.979264E+0 4.499901E+0 5.909091E-9 3.749176E+0 2.981632E+0 4.499919E+0 6.060606E-9 3.749319E+0 2.983779E+0 4.499933E+0 6.212121E-9 3.749461E+0 2.985661E+0 4.499947E+0 6.363636E-9 3.749587E+0 2.987421E+0 4.499959E+0 6.515152E-9 3.749666E+0 2.988971E+0 4.499961E+0 6.666667E-9 3.749737E+0 2.990285E+0 4.499960E+0 6.818182E-9 3.749805E+0 2.991599E+0 4.499959E+0 6.969697E-9 3.749834E+0 2.992796E+0 4.499963E+0 7.121212E-9 3.749850E+0 2.993695E+0 4.499971E+0 7.272727E-9 3.749866E+0 2.994555E+0 4.499978E+0 7.424242E-9 3.749883E+0 2.995386E+0 4.499983E+0 7.575758E-9 3.749902E+0 2.995993E+0 4.499979E+0 7.727273E-9 3.749920E+0 2.996528E+0 4.499976E+0 7.878788E-9 3.749933E+0 2.997064E+0 4.499974E+0 8.030303E-9 3.749936E+0 2.997479E+0 4.499981E+0 8.181818E-9 3.749937E+0 2.997803E+0 4.499988E+0 8.333333E-9 3.749939E+0 2.998127E+0 4.499995E+0 8.484848E-9 3.749945E+0 2.998410E+0 4.499993E+0 8.636364E-9 3.749953E+0 2.998610E+0 4.499987E+0 8.787879E-9 3.749960E+0 2.998805E+0 4.499981E+0 8.939394E-9 3.749962E+0 2.998987E+0 4.499981E+0 9.090909E-9 3.749961E+0 2.999117E+0 4.499988E+0 9.242424E-9 3.749960E+0 2.999232E+0 4.499995E+0 9.393939E-9 3.749961E+0 2.999347E+0 4.500001E+0 9.545455E-9 3.749966E+0 2.999432E+0 4.499994E+0 9.696970E-9 3.749970E+0 2.999501E+0 4.499988E+0 9.848485E-9 3.749974E+0 2.999571E+0 4.499982E+0 10.000000E-9 3.749974E+0 2.999629E+0 4.499986E+0 1.015152E-8 3.749974E+0 2.999670E+0 4.499993E+0 1.030303E-8 3.749974E+0 2.999710E+0 4.500000E+0 1.045455E-8 3.749976E+0 2.999748E+0 4.500001E+0 1.060606E-8 3.749979E+0 2.999776E+0 4.499996E+0 1.075758E-8 3.749982E+0 2.999803E+0 4.499991E+0 1.090909E-8 3.749983E+0 2.999829E+0 4.499988E+0 1.106061E-8 3.749982E+0 2.999846E+0 4.499993E+0 1.121212E-8 3.749980E+0 2.999860E+0 4.499998E+0 1.136364E-8 3.749980E+0 2.999874E+0 4.500002E+0 1.151515E-8 3.749982E+0 2.999887E+0 4.499999E+0 1.166667E-8 3.749985E+0 2.999898E+0 4.499995E+0 1.181818E-8 3.749987E+0 2.999910E+0 4.499991E+0 1.196970E-8 3.749987E+0 2.999920E+0 4.499992E+0 1.212121E-8 3.749986E+0 2.999923E+0 4.499996E+0 1.227273E-8 3.749985E+0 2.999926E+0 4.500001E+0 1.242424E-8 3.749985E+0 2.999929E+0 4.500003E+0 1.257576E-8 3.749986E+0 2.999936E+0 4.499999E+0 1.272727E-8 3.749988E+0 2.999943E+0 4.499996E+0 1.287879E-8 3.749989E+0 2.999951E+0 4.499994E+0 1.303030E-8 3.749989E+0 2.999954E+0 4.499996E+0 1.318182E-8 3.749989E+0 2.999954E+0 4.499999E+0 1.333333E-8 3.749989E+0 2.999953E+0 4.500002E+0 1.348485E-8 3.749990E+0 2.999955E+0 4.500001E+0 1.363636E-8 3.749991E+0 2.999960E+0 4.499998E+0 1.378788E-8 3.749992E+0 2.999965E+0 4.499994E+0 1.393939E-8 3.749993E+0 2.999969E+0 4.499994E+0 1.409091E-8 3.749993E+0 2.999968E+0 4.499998E+0 1.424242E-8 3.749993E+0 2.999966E+0 4.500002E+0 1.439394E-8 3.749993E+0 2.999964E+0 4.500005E+0 1.454545E-8 3.749993E+0 2.999968E+0 4.500002E+0 1.469697E-8 3.749994E+0 2.999974E+0 4.499998E+0 1.484848E-8 3.749994E+0 2.999981E+0 4.499996E+0 1.500000E-8 3.749992E+0 2.999966E+0 4.500005E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -9.146322E-7 1.002069E-6 -1.224279E-6 3.030303E-10 -1.407852E-6 -1.102913E-6 -1.209963E-6 4.545455E-10 -5.441391E-7 -2.194906E-6 -4.492904E-7 6.060606E-10 -5.702860E-7 -2.427521E-6 -1.425670E-6 7.575758E-10 -2.021093E-6 -1.759119E-6 -2.159218E-6 9.090909E-10 -3.339842E-6 -2.823845E-6 -2.306819E-6 1.060606E-9 -4.639455E-6 -5.763620E-6 -2.454420E-6 1.212121E-9 -5.939068E-6 -1.106323E-5 -2.618800E-6 1.363636E-9 -8.848030E-6 -1.679342E-5 -4.236110E-6 1.515152E-9 -1.123950E-5 -2.067296E-5 6.732941E-6 1.666667E-9 1.073896E-4 2.462647E-7 2.446596E-4 1.818182E-9 3.819749E-4 3.152915E-5 1.123199E-3 1.969697E-9 1.937368E-3 6.281203E-5 1.727801E-3 2.121212E-9 3.208711E-3 4.491272E-4 -1.198754E-2 2.272727E-9 -5.859662E-3 1.664260E-3 -2.807213E-2 2.424242E-9 -1.898424E-2 3.175088E-3 -2.796466E-2 2.575758E-9 -2.843674E-2 4.080428E-3 9.915077E-2 2.727273E-9 -2.867234E-2 9.825074E-4 5.370595E-1 2.878788E-9 -1.921373E-2 -4.901547E-3 1.704056E+0 3.030303E-9 3.517474E-2 -1.135555E-2 2.844267E+0 3.181818E-9 2.479225E-1 -1.789241E-2 3.413328E+0 3.333333E-9 5.899737E-1 -2.184389E-2 3.635909E+0 3.484848E-9 1.045268E+0 -2.354309E-2 3.729503E+0 3.636364E-9 1.496788E+0 -2.406866E-2 3.781512E+0 3.787879E-9 1.928288E+0 -2.472112E-2 3.812963E+0 3.939394E-9 2.288722E+0 -2.539992E-2 3.839312E+0 4.090909E-9 2.543651E+0 -1.843243E-2 3.854895E+0 4.242424E-9 2.669541E+0 -7.689514E-3 3.862991E+0 4.393939E-9 2.746378E+0 3.053401E-3 3.871066E+0 4.545455E-9 2.813065E+0 4.728558E-2 3.877460E+0 4.696970E-9 2.849802E+0 1.127230E-1 3.879526E+0 4.848485E-9 2.872055E+0 1.989503E-1 3.880749E+0 5.000000E-9 2.888205E+0 2.953087E-1 3.881726E+0 5.151515E-9 2.904300E+0 4.013126E-1 3.882702E+0 5.303030E-9 2.920190E+0 5.260400E-1 3.883426E+0 5.454545E-9 2.925981E+0 6.507673E-1 3.883656E+0 5.606061E-9 2.931651E+0 7.757980E-1 3.883886E+0 5.757576E-9 2.937321E+0 9.070120E-1 3.884086E+0 5.909091E-9 2.940589E+0 1.033886E+0 3.884180E+0 6.060606E-9 2.942865E+0 1.157586E+0 3.884251E+0 6.212121E-9 2.945141E+0 1.271392E+0 3.884319E+0 6.363636E-9 2.946814E+0 1.372740E+0 3.884358E+0 6.515152E-9 2.947634E+0 1.463501E+0 3.884383E+0 6.666667E-9 2.948448E+0 1.552568E+0 3.884408E+0 6.818182E-9 2.949214E+0 1.626885E+0 3.884429E+0 6.969697E-9 2.949623E+0 1.684644E+0 3.884446E+0 7.121212E-9 2.950029E+0 1.728217E+0 3.884463E+0 7.272727E-9 2.950435E+0 1.769371E+0 3.884478E+0 7.424242E-9 2.950611E+0 1.809681E+0 3.884487E+0 7.575758E-9 2.950733E+0 1.837651E+0 3.884495E+0 7.727273E-9 2.950855E+0 1.857711E+0 3.884502E+0 7.878788E-9 2.950972E+0 1.877772E+0 3.884511E+0 8.030303E-9 2.951085E+0 1.894515E+0 3.884520E+0 8.181818E-9 2.951197E+0 1.905490E+0 3.884529E+0 8.333333E-9 2.951290E+0 1.916464E+0 3.884536E+0 8.484848E-9 2.951313E+0 1.926735E+0 3.884542E+0 8.636364E-9 2.951335E+0 1.933058E+0 3.884547E+0 8.787879E-9 2.951356E+0 1.939005E+0 3.884552E+0 8.939394E-9 2.951401E+0 1.944797E+0 3.884555E+0 9.090909E-9 2.951448E+0 1.949082E+0 3.884558E+0 9.242424E-9 2.951495E+0 1.952654E+0 3.884561E+0 9.393939E-9 2.951516E+0 1.956227E+0 3.884562E+0 9.545455E-9 2.951519E+0 1.959095E+0 3.884562E+0 9.696970E-9 2.951523E+0 1.961154E+0 3.884563E+0 9.848485E-9 2.951534E+0 1.963212E+0 3.884564E+0 10.000000E-9 2.951563E+0 1.965142E+0 3.884565E+0 1.015152E-8 2.951591E+0 1.966416E+0 3.884567E+0 1.030303E-8 2.951619E+0 1.967690E+0 3.884569E+0 1.045455E-8 2.951621E+0 1.968917E+0 3.884570E+0 1.060606E-8 2.951622E+0 1.969789E+0 3.884572E+0 1.075758E-8 2.951624E+0 1.970544E+0 3.884574E+0 1.090909E-8 2.951641E+0 1.971295E+0 3.884578E+0 1.106061E-8 2.951665E+0 1.971904E+0 3.884583E+0 1.121212E-8 2.951689E+0 1.972394E+0 3.884587E+0 1.136364E-8 2.951698E+0 1.972884E+0 3.884589E+0 1.151515E-8 2.951686E+0 1.973324E+0 3.884591E+0 1.166667E-8 2.951673E+0 1.973626E+0 3.884592E+0 1.181818E-8 2.951665E+0 1.973928E+0 3.884593E+0 1.196970E-8 2.951686E+0 1.974219E+0 3.884592E+0 1.212121E-8 2.951708E+0 1.974439E+0 3.884592E+0 1.227273E-8 2.951730E+0 1.974644E+0 3.884591E+0 1.242424E-8 2.951725E+0 1.974846E+0 3.884591E+0 1.257576E-8 2.951714E+0 1.975006E+0 3.884590E+0 1.272727E-8 2.951704E+0 1.975140E+0 3.884589E+0 1.287879E-8 2.951706E+0 1.975274E+0 3.884590E+0 1.303030E-8 2.951720E+0 1.975394E+0 3.884591E+0 1.318182E-8 2.951735E+0 1.975489E+0 3.884592E+0 1.333333E-8 2.951745E+0 1.975585E+0 3.884592E+0 1.348485E-8 2.951740E+0 1.975677E+0 3.884592E+0 1.363636E-8 2.951735E+0 1.975746E+0 3.884592E+0 1.378788E-8 2.951729E+0 1.975813E+0 3.884592E+0 1.393939E-8 2.951745E+0 1.975879E+0 3.884592E+0 1.409091E-8 2.951764E+0 1.975937E+0 3.884593E+0 1.424242E-8 2.951782E+0 1.975992E+0 3.884594E+0 1.439394E-8 2.951781E+0 1.976046E+0 3.884594E+0 1.454545E-8 2.951768E+0 1.976093E+0 3.884594E+0 1.469697E-8 2.951755E+0 1.976130E+0 3.884594E+0 1.484848E-8 2.951756E+0 1.976167E+0 3.884594E+0 1.500000E-8 2.951790E+0 1.976204E+0 3.884594E+0 | |[End data_o | |====================================================================== [End]