|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ332 | TinyLogic(tm) UHS 3-Input OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz332p6x_230.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ332 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=1.855 Vinl=0.795 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [GND Clamp] -2.650000E+0 -2.438163E+0 -2.525210E+0 -2.352437E+0 -2.550000E+0 -2.300124E+0 -2.387110E+0 -2.214119E+0 -2.450000E+0 -2.162213E+0 -2.249153E+0 -2.075925E+0 -2.350000E+0 -2.024447E+0 -2.111357E+0 -1.937878E+0 -2.250000E+0 -1.886847E+0 -1.973742E+0 -1.800013E+0 -2.150000E+0 -1.749440E+0 -1.836334E+0 -1.662373E+0 -2.050000E+0 -1.612256E+0 -1.699163E+0 -1.525005E+0 -1.950000E+0 -1.475336E+0 -1.562270E+0 -1.387960E+0 -1.850000E+0 -1.338735E+0 -1.425702E+0 -1.251289E+0 -1.750000E+0 -1.202521E+0 -1.289522E+0 -1.115049E+0 -1.650000E+0 -1.066786E+0 -1.153814E+0 -9.793131E-1 -1.550000E+0 -9.316571E-1 -1.018688E+0 -8.441897E-1 -1.450000E+0 -7.973078E-1 -8.843022E-1 -7.098485E-1 -1.350000E+0 -6.639964E-1 -7.508810E-1 -5.765717E-1 -1.250000E+0 -5.321405E-1 -6.187691E-1 -4.448628E-1 -1.150000E+0 -4.024484E-1 -4.885379E-1 -3.157299E-1 -1.050000E+0 -2.763550E-1 -3.611739E-1 -1.916161E-1 -9.500000E-1 -1.573117E-1 -2.387058E-1 -8.083368E-2 -8.500000E-1 -5.642883E-2 -1.260543E-1 -2.071765E-2 -7.500000E-1 -8.147614E-3 -3.807210E-2 -1.277697E-2 -6.500000E-1 -2.485232E-3 -3.745842E-3 -5.591543E-3 -5.500000E-1 -5.949892E-4 -3.581580E-4 -1.063256E-3 -4.500000E-1 -5.270660E-5 -4.939093E-5 -6.621318E-5 -3.500000E-1 -2.579727E-6 -4.126112E-6 -1.587097E-6 -2.500000E-1 -8.345113E-8 -2.414767E-7 -2.102099E-8 -1.500000E-1 -2.027632E-9 -1.095920E-8 -2.072503E-10 -5.000000E-2 -4.114314E-11 -3.667256E-10 -7.956497E-12 5.000000E-2 -3.989420E-12 6.652236E-12 -5.365625E-12 1.500000E-1 -1.921741E-12 2.314072E-11 -4.094169E-12 2.500000E-1 -5.772048E-13 2.670731E-11 -2.870371E-12 3.500000E-1 6.747937E-13 2.923495E-11 -1.618927E-12 4.500000E-1 2.040368E-12 3.164203E-11 -3.108624E-13 5.500000E-1 3.349099E-12 3.399237E-11 8.835155E-13 6.500000E-1 4.601209E-12 3.639912E-11 2.248424E-12 7.500000E-1 5.853540E-12 3.846569E-11 3.386624E-12 8.500000E-1 7.105428E-12 4.087309E-11 4.638068E-12 9.500000E-1 8.471446E-12 4.316726E-11 5.889955E-12 1.050000E+0 9.950708E-12 4.546054E-11 7.140955E-12 1.150000E+0 1.108846E-11 4.775337E-11 8.391954E-12 1.250000E+0 1.245537E-11 4.993430E-11 9.643841E-12 1.350000E+0 1.382050E-11 5.211344E-11 1.112221E-11 1.450000E+0 1.495915E-11 5.452085E-11 1.237455E-11 1.550000E+0 1.655209E-11 5.670044E-11 1.362599E-11 1.650000E+0 1.769029E-11 5.910741E-11 1.442224E-11 1.750000E+0 1.882938E-11 6.151437E-11 1.590106E-11 1.850000E+0 2.019451E-11 6.369574E-11 1.715250E-11 1.950000E+0 2.133405E-11 6.587533E-11 1.885958E-11 2.050000E+0 2.247180E-11 6.805404E-11 1.965628E-11 2.150000E+0 2.338219E-11 7.023363E-11 2.090683E-11 2.250000E+0 2.520295E-11 7.286886E-11 2.215828E-11 2.350000E+0 2.656986E-11 7.504934E-11 2.295675E-11 2.450000E+0 2.793588E-11 7.768368E-11 2.466294E-11 2.550000E+0 2.884626E-11 7.986327E-11 2.591349E-11 2.650000E+0 3.021228E-11 8.249849E-11 2.716494E-11 | [POWER Clamp] -5.000000E-2 3.112266E-11 7.504756E-11 3.216982E-11 -1.500000E-1 3.203304E-11 7.768279E-11 3.387690E-11 -2.500000E-1 3.339995E-11 7.986327E-11 3.467360E-11 -3.500000E-1 3.476597E-11 8.249849E-11 3.637979E-11 -4.500000E-1 3.658674E-11 8.422245E-11 3.717560E-11 -5.500000E-1 3.749623E-11 8.640293E-11 3.842793E-11 -6.500000E-1 3.886225E-11 8.903727E-11 4.013323E-11 -7.500000E-1 3.977530E-11 9.167250E-11 4.138556E-11 -8.500000E-1 4.113865E-11 9.385120E-11 4.263434E-11 -9.500000E-1 4.295942E-11 9.557783E-11 4.388667E-11 -1.050000E+0 4.386891E-11 9.821128E-11 4.422951E-11 -1.150000E+0 4.569145E-11 9.993612E-11 4.639134E-11 -1.250000E+0 4.660273E-11 1.030252E-10 4.764189E-11 -1.350000E+0 4.842172E-11 1.056596E-10 4.889245E-11 -1.450000E+0 4.933299E-11 1.082939E-10 4.923528E-11 -1.550000E+0 5.115553E-11 1.100187E-10 5.139533E-11 -1.650000E+0 5.024604E-11 1.121983E-10 5.173817E-11 -1.750000E+0 5.388579E-11 1.152892E-10 5.390000E-11 -1.850000E+0 5.479529E-11 1.179218E-10 5.515055E-11 -1.950000E+0 5.570656E-11 1.201013E-10 5.549161E-11 -2.050000E+0 5.661783E-11 1.222827E-10 5.674394E-11 -2.150000E+0 5.934809E-11 1.258265E-10 5.799627E-11 -2.250000E+0 6.026114E-11 1.280079E-10 6.015810E-11 -2.350000E+0 6.207835E-11 1.297292E-10 6.049738E-11 -2.450000E+0 6.208368E-11 1.323671E-10 6.265921E-11 -2.550000E+0 6.390089E-11 1.368187E-10 6.300027E-11 -2.650000E+0 6.572343E-11 1.403643E-10 6.425260E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.325 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [Pullup] -2.650000E+0 4.348272E-2 1.521082E-2 2.325494E-1 -2.550000E+0 5.060787E-2 1.845027E-2 2.584743E-1 -2.450000E+0 1.336469E-1 1.949369E-2 2.636723E-1 -2.350000E+0 1.624402E-1 2.030531E-2 2.630037E-1 -2.250000E+0 1.668574E-1 2.331701E-2 2.589275E-1 -2.150000E+0 1.662767E-1 8.913387E-2 2.524799E-1 -2.050000E+0 1.629531E-1 9.994789E-2 2.442135E-1 -1.950000E+0 1.577796E-1 1.016546E-1 2.344300E-1 -1.850000E+0 1.512003E-1 1.001643E-1 2.232495E-1 -1.750000E+0 1.434426E-1 9.675249E-2 2.109290E-1 -1.650000E+0 1.347591E-1 9.194262E-2 1.981794E-1 -1.550000E+0 1.256696E-1 8.611163E-2 1.853527E-1 -1.450000E+0 1.165413E-1 7.978945E-2 1.724920E-1 -1.350000E+0 1.074568E-1 7.339285E-2 1.595968E-1 -1.250000E+0 9.842613E-2 6.705015E-2 1.466659E-1 -1.150000E+0 8.945235E-2 6.078462E-2 1.337023E-1 -1.050000E+0 8.054056E-2 5.460239E-2 1.207191E-1 -9.500000E-1 7.170164E-2 4.850898E-2 1.077620E-1 -8.500000E-1 6.296246E-2 4.251340E-2 9.502108E-2 -7.500000E-1 5.440360E-2 3.663337E-2 8.325220E-2 -6.500000E-1 4.630698E-2 3.090773E-2 7.213122E-2 -5.500000E-1 3.881198E-2 2.544797E-2 6.101772E-2 -4.500000E-1 3.148335E-2 2.040058E-2 4.989131E-2 -3.500000E-1 2.425192E-2 1.558740E-2 3.875916E-2 -2.500000E-1 1.713271E-2 1.091670E-2 2.763397E-2 -1.500000E-1 1.014925E-2 6.403917E-3 1.653508E-2 -5.000000E-2 3.332977E-3 2.079509E-3 5.490376E-3 5.000000E-2 -3.245919E-3 -2.003076E-3 -5.388476E-3 1.500000E-1 -9.383500E-3 -5.732804E-3 -1.563755E-2 2.500000E-1 -1.504912E-2 -9.093893E-3 -2.518858E-2 3.500000E-1 -2.024367E-2 -1.208704E-2 -3.404885E-2 4.500000E-1 -2.496873E-2 -1.471439E-2 -4.222615E-2 5.500000E-1 -2.922697E-2 -1.698047E-2 -4.972904E-2 6.500000E-1 -3.302280E-2 -1.889382E-2 -5.656721E-2 7.500000E-1 -3.636335E-2 -2.046943E-2 -6.275216E-2 8.500000E-1 -3.926005E-2 -2.173195E-2 -6.829816E-2 9.500000E-1 -4.173094E-2 -2.271831E-2 -7.322373E-2 1.050000E+0 -4.380351E-2 -2.347712E-2 -7.755380E-2 1.150000E+0 -4.551714E-2 -2.406254E-2 -8.132244E-2 1.250000E+0 -4.692306E-2 -2.452498E-2 -8.457521E-2 1.350000E+0 -4.807997E-2 -2.490427E-2 -8.736981E-2 1.450000E+0 -4.904602E-2 -2.522819E-2 -8.977287E-2 1.550000E+0 -4.987127E-2 -2.551479E-2 -9.185310E-2 1.650000E+0 -5.059420E-2 -2.577541E-2 -9.367370E-2 1.750000E+0 -5.124212E-2 -2.601719E-2 -9.528751E-2 1.850000E+0 -5.183373E-2 -2.624470E-2 -9.673592E-2 1.950000E+0 -5.238172E-2 -2.646099E-2 -9.805037E-2 2.050000E+0 -5.289482E-2 -2.666814E-2 -9.925454E-2 2.150000E+0 -5.337916E-2 -2.686762E-2 -1.003665E-1 2.250000E+0 -5.383925E-2 -2.706052E-2 -1.014001E-1 2.350000E+0 -5.427845E-2 -2.715478E-2 -1.023666E-1 2.450000E+0 -5.469938E-2 -2.733932E-2 -1.032747E-1 2.550000E+0 -5.510413E-2 -2.751907E-2 -1.041317E-1 2.650000E+0 -5.549440E-2 -2.769488E-2 -1.049436E-1 2.700000E+0 -5.568456E-2 -2.787247E-2 -1.057154E-1 2.800000E+0 -5.605571E-2 -2.810418E-2 -1.064516E-1 2.900000E+0 -5.641558E-2 -2.884806E-2 -1.071557E-1 3.000000E+0 -5.676595E-2 -3.682141E-2 -1.074968E-1 3.100000E+0 -5.712451E-2 -1.263613E-1 -1.081586E-1 3.200000E+0 -5.768046E-2 -4.876033E-1 -1.087955E-1 3.300000E+0 -5.911152E-2 -1.042442E+0 -1.094099E-1 3.400000E+0 -6.347620E-2 -1.671006E+0 -1.100070E-1 3.500000E+0 -1.207482E-1 -2.333047E+0 -1.106795E-1 3.600000E+0 -4.584564E-1 -3.013517E+0 -1.122620E-1 3.700000E+0 -1.011495E+0 -3.705603E+0 -1.160335E-1 3.800000E+0 -1.634964E+0 -4.405548E+0 -1.211658E-1 3.900000E+0 -2.287963E+0 -5.111171E+0 -1.460609E-1 4.000000E+0 -2.956660E+0 -5.821080E+0 -4.417341E-1 4.100000E+0 -3.635077E+0 -6.534334E+0 -1.005001E+0 4.200000E+0 -4.319997E+0 -7.250270E+0 -1.638900E+0 4.300000E+0 -5.009582E+0 -7.968400E+0 -2.298963E+0 4.400000E+0 -5.702673E+0 -8.688359E+0 -2.972285E+0 4.500000E+0 -6.398490E+0 -9.409865E+0 -3.653552E+0 4.600000E+0 -7.096486E+0 -1.013270E+1 -4.340087E+0 4.700000E+0 -7.796262E+0 -1.085668E+1 -5.030364E+0 4.800000E+0 -8.497519E+0 -1.158166E+1 -5.723427E+0 4.900000E+0 -9.200027E+0 -1.230752E+1 -6.418651E+0 5.000000E+0 -9.903606E+0 -1.303418E+1 -7.115590E+0 5.100000E+0 -1.060811E+1 -1.376153E+1 -7.813928E+0 5.200000E+0 -1.131343E+1 -1.448952E+1 -8.513425E+0 5.300000E+0 -1.201945E+1 -1.521807E+1 -9.213901E+0 | [Pulldown] -2.650000E+0 -1.195774E+1 -1.264064E+1 -1.155297E+1 -2.550000E+0 -1.125203E+1 -1.191456E+1 -1.085052E+1 -2.450000E+0 -1.054706E+1 -1.118932E+1 -1.014868E+1 -2.350000E+0 -9.842903E+0 -1.046503E+1 -9.447538E+0 -2.250000E+0 -9.139696E+0 -9.741820E+0 -8.747198E+0 -2.150000E+0 -8.437583E+0 -9.019857E+0 -8.047794E+0 -2.050000E+0 -7.736750E+0 -8.299342E+0 -7.349497E+0 -1.950000E+0 -7.037436E+0 -7.580529E+0 -6.652525E+0 -1.850000E+0 -6.339949E+0 -6.863743E+0 -5.957170E+0 -1.750000E+0 -5.644704E+0 -6.149414E+0 -5.263830E+0 -1.650000E+0 -4.952272E+0 -5.438121E+0 -4.573076E+0 -1.550000E+0 -4.263470E+0 -4.730670E+0 -3.885738E+0 -1.450000E+0 -3.579524E+0 -4.028233E+0 -3.203136E+0 -1.350000E+0 -2.902389E+0 -3.332595E+0 -2.527508E+0 -1.250000E+0 -2.235535E+0 -2.646721E+0 -1.863114E+0 -1.150000E+0 -1.585516E+0 -1.975743E+0 -1.219589E+0 -1.050000E+0 -9.679040E-1 -1.330213E+0 -6.261385E-1 -9.500000E-1 -4.304739E-1 -7.356988E-1 -2.163011E-1 -8.500000E-1 -1.311826E-1 -2.688245E-1 -1.380771E-1 -7.500000E-1 -7.998556E-2 -7.378231E-2 -1.214583E-1 -6.500000E-1 -6.794751E-2 -4.291580E-2 -1.052700E-1 -5.500000E-1 -5.739889E-2 -3.493599E-2 -8.934631E-2 -4.500000E-1 -4.701405E-2 -2.831885E-2 -7.375860E-2 -3.500000E-1 -3.661027E-2 -2.181436E-2 -5.794872E-2 -2.500000E-1 -2.614150E-2 -1.538843E-2 -4.178767E-2 -1.500000E-1 -1.564762E-2 -9.083558E-3 -2.529198E-2 -5.000000E-2 -5.190245E-3 -2.964381E-3 -8.496115E-3 -8.881784E-16 -1.351552E-10 -1.314642E-10 -1.530001E-10 1.000000E-1 9.861947E-3 5.560353E-3 1.630606E-2 2.000000E-1 1.879129E-2 1.055170E-2 3.116522E-2 3.000000E-1 2.683099E-2 1.499830E-2 4.464011E-2 4.000000E-1 3.402207E-2 1.892339E-2 5.679137E-2 5.000000E-1 4.040303E-2 2.234914E-2 6.767592E-2 6.000000E-1 4.600925E-2 2.529672E-2 7.734479E-2 7.000000E-1 5.087207E-2 2.778651E-2 8.584017E-2 8.000000E-1 5.501791E-2 2.983892E-2 9.319202E-2 9.000000E-1 5.846868E-2 3.147715E-2 9.941593E-2 1.000000E+0 6.124704E-2 3.273336E-2 1.045189E-1 1.100000E+0 6.339173E-2 3.365753E-2 1.085245E-1 1.200000E+0 6.497851E-2 3.431892E-2 1.115194E-1 1.300000E+0 6.612228E-2 3.479226E-2 1.136767E-1 1.400000E+0 6.694805E-2 3.514011E-2 1.152151E-1 1.500000E+0 6.755974E-2 3.540638E-2 1.163314E-1 1.600000E+0 6.803031E-2 3.561923E-2 1.171696E-1 1.700000E+0 6.840706E-2 3.579626E-2 1.178242E-1 1.800000E+0 6.872001E-2 3.594856E-2 1.183551E-1 1.900000E+0 6.898836E-2 3.608325E-2 1.188004E-1 2.000000E+0 6.922463E-2 3.620504E-2 1.191847E-1 2.100000E+0 6.943723E-2 3.631717E-2 1.195244E-1 2.200000E+0 6.963195E-2 3.642188E-2 1.198307E-1 2.300000E+0 6.981289E-2 3.652080E-2 1.201114E-1 2.400000E+0 6.998300E-2 3.661511E-2 1.203721E-1 2.500000E+0 7.014449E-2 3.670571E-2 1.206170E-1 2.600000E+0 7.029902E-2 3.679338E-2 1.208492E-1 2.700000E+0 7.044790E-2 3.688098E-2 1.210711E-1 2.800000E+0 7.059219E-2 3.701765E-2 1.212848E-1 2.900000E+0 7.073276E-2 3.748145E-2 1.214919E-1 3.000000E+0 7.087039E-2 3.829681E-2 1.216937E-1 3.100000E+0 7.100583E-2 3.926097E-2 1.218917E-1 3.200000E+0 7.114331E-2 4.029496E-2 1.220870E-1 3.300000E+0 7.140762E-2 4.136596E-2 1.222809E-1 3.400000E+0 7.237537E-2 4.245647E-2 1.224744E-1 3.500000E+0 7.382787E-2 4.355574E-2 1.226689E-1 3.600000E+0 7.543935E-2 4.465577E-2 1.228656E-1 3.700000E+0 7.711597E-2 4.574965E-2 1.230757E-1 3.800000E+0 7.882326E-2 4.683084E-2 1.236973E-1 3.900000E+0 8.054471E-2 4.789265E-2 1.257956E-1 4.000000E+0 8.227068E-2 4.892777E-2 1.284276E-1 4.100000E+0 8.399471E-2 4.992769E-2 1.311800E-1 4.200000E+0 8.571194E-2 5.088202E-2 1.339649E-1 4.300000E+0 8.741837E-2 5.177730E-2 1.367538E-1 4.400000E+0 8.911039E-2 5.259518E-2 1.395350E-1 4.500000E+0 9.078439E-2 5.330876E-2 1.423038E-1 4.600000E+0 9.243652E-2 5.387491E-2 1.450586E-1 4.700000E+0 9.406231E-2 5.421400E-2 1.478001E-1 4.800000E+0 9.565622E-2 5.413721E-2 1.505296E-1 4.900000E+0 9.721102E-2 5.292098E-2 1.532497E-1 5.000000E+0 9.871679E-2 4.791364E-2 1.559631E-1 5.100000E+0 1.001592E-1 4.230991E-2 1.586730E-1 5.200000E+0 1.015165E-1 4.047227E-2 1.613823E-1 5.300000E+0 1.027526E-1 4.042224E-2 1.640939E-1 | [Ramp] dV/dt_r 1.135E+0/1.041E-9 7.254E-1/2.390E-9 1.490E+0/5.280E-10 dV/dt_f 1.278E+0/7.115E-10 8.533E-1/1.555E-9 1.583E+0/3.744E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 2.650000E+0 2.300000E+0 3.000000E+0 1.515152E-10 2.650000E+0 2.299998E+0 3.000001E+0 3.030303E-10 2.650001E+0 2.300000E+0 3.000001E+0 4.545455E-10 2.650001E+0 2.300002E+0 3.000000E+0 6.060606E-10 2.650000E+0 2.300003E+0 2.999999E+0 7.575758E-10 2.650000E+0 2.300002E+0 2.999999E+0 9.090909E-10 2.650001E+0 2.300001E+0 3.000001E+0 1.060606E-9 2.650003E+0 2.300000E+0 3.000003E+0 1.212121E-9 2.650004E+0 2.299999E+0 3.000006E+0 1.363636E-9 2.650012E+0 2.300007E+0 3.000013E+0 1.515152E-9 2.650026E+0 2.300025E+0 3.000018E+0 1.666667E-9 2.650052E+0 2.300043E+0 3.000042E+0 1.818182E-9 2.650084E+0 2.300064E+0 2.999890E+0 1.969697E-9 2.650116E+0 2.300105E+0 2.999509E+0 2.121212E-9 2.649862E+0 2.300145E+0 2.997737E+0 2.272727E-9 2.648931E+0 2.300188E+0 2.994317E+0 2.424242E-9 2.646423E+0 2.300196E+0 2.994742E+0 2.575758E-9 2.643850E+0 2.299862E+0 3.008158E+0 2.727273E-9 2.643184E+0 2.298868E+0 2.981295E+0 2.878788E-9 2.646088E+0 2.296700E+0 2.858777E+0 3.030303E-9 2.653289E+0 2.294611E+0 2.626867E+0 3.181818E-9 2.661283E+0 2.293910E+0 2.138671E+0 3.333333E-9 2.645113E+0 2.293752E+0 1.461766E+0 3.484848E-9 2.598970E+0 2.294962E+0 8.653609E-1 3.636364E-9 2.492922E+0 2.297229E+0 5.814111E-1 3.787879E-9 2.298001E+0 2.299470E+0 4.918160E-1 3.939394E-9 2.079256E+0 2.301758E+0 4.478037E-1 4.090909E-9 1.823991E+0 2.303536E+0 4.289057E-1 4.242424E-9 1.497137E+0 2.306457E+0 4.142593E-1 4.393939E-9 1.191380E+0 2.308838E+0 4.022001E-1 4.545455E-9 9.546108E-1 2.308293E+0 3.953728E-1 4.696970E-9 7.964092E-1 2.296801E+0 3.887017E-1 4.848485E-9 7.296588E-1 2.261320E+0 3.826477E-1 5.000000E-9 6.644229E-1 2.211476E+0 3.791775E-1 5.151515E-9 6.314499E-1 2.161631E+0 3.763630E-1 5.303030E-9 6.143676E-1 2.085613E+0 3.735644E-1 5.454545E-9 5.981391E-1 1.984947E+0 3.718324E-1 5.606061E-9 5.854098E-1 1.884281E+0 3.706099E-1 5.757576E-9 5.769666E-1 1.776970E+0 3.693874E-1 5.909091E-9 5.700043E-1 1.655325E+0 3.684182E-1 6.060606E-9 5.630420E-1 1.535668E+0 3.678452E-1 6.212121E-9 5.569508E-1 1.424170E+0 3.672721E-1 6.363636E-9 5.535441E-1 1.322537E+0 3.667672E-1 6.515152E-9 5.501375E-1 1.231193E+0 3.664795E-1 6.666667E-9 5.468985E-1 1.164345E+0 3.662308E-1 6.818182E-9 5.447644E-1 1.097497E+0 3.659890E-1 6.969697E-9 5.428819E-1 1.034670E+0 3.658254E-1 7.121212E-9 5.410312E-1 9.975360E-1 3.656933E-1 7.272727E-9 5.397045E-1 9.656460E-1 3.655612E-1 7.424242E-9 5.387332E-1 9.344414E-1 3.654680E-1 7.575758E-9 5.377619E-1 9.132594E-1 3.654151E-1 7.727273E-9 5.369300E-1 8.985022E-1 3.653622E-1 7.878788E-9 5.363628E-1 8.837451E-1 3.653142E-1 8.030303E-9 5.357956E-1 8.713845E-1 3.652788E-1 8.181818E-9 5.352670E-1 8.631933E-1 3.652447E-1 8.333333E-9 5.349598E-1 8.550021E-1 3.652132E-1 8.484848E-9 5.346783E-1 8.473058E-1 3.651974E-1 8.636364E-9 5.344029E-1 8.423843E-1 3.651868E-1 8.787879E-9 5.341920E-1 8.377279E-1 3.651761E-1 8.939394E-9 5.340137E-1 8.331821E-1 3.651635E-1 9.090909E-9 5.338353E-1 8.297158E-1 3.651495E-1 9.242424E-9 5.337003E-1 8.267596E-1 3.651354E-1 9.393939E-9 5.336194E-1 8.238034E-1 3.651265E-1 9.545455E-9 5.335385E-1 8.213690E-1 3.651286E-1 9.696970E-9 5.334612E-1 8.195350E-1 3.651309E-1 9.848485E-9 5.334020E-1 8.177011E-1 3.651314E-1 10.000000E-9 5.333431E-1 8.159712E-1 3.651240E-1 1.015152E-8 5.332873E-1 8.147677E-1 3.651146E-1 1.030303E-8 5.332560E-1 8.135643E-1 3.651054E-1 1.045455E-8 5.332333E-1 8.123970E-1 3.651057E-1 1.060606E-8 5.332106E-1 8.115047E-1 3.651105E-1 1.075758E-8 5.331875E-1 8.107028E-1 3.651154E-1 1.090909E-8 5.331640E-1 8.099051E-1 3.651161E-1 1.106061E-8 5.331405E-1 8.092621E-1 3.651102E-1 1.121212E-8 5.331210E-1 8.087491E-1 3.651043E-1 1.136364E-8 5.331135E-1 8.082361E-1 3.651008E-1 1.151515E-8 5.331061E-1 8.077616E-1 3.651048E-1 1.166667E-8 5.330982E-1 8.073942E-1 3.651102E-1 1.181818E-8 5.330875E-1 8.070268E-1 3.651149E-1 1.196970E-8 5.330761E-1 8.066762E-1 3.651120E-1 1.212121E-8 5.330654E-1 8.064335E-1 3.651060E-1 1.227273E-8 5.330640E-1 8.062127E-1 3.651001E-1 1.242424E-8 5.330690E-1 8.059938E-1 3.650997E-1 1.257576E-8 5.330739E-1 8.058018E-1 3.651051E-1 1.272727E-8 5.330762E-1 8.056270E-1 3.651105E-1 1.287879E-8 5.330734E-1 8.054523E-1 3.651130E-1 1.303030E-8 5.330705E-1 8.053070E-1 3.651081E-1 1.318182E-8 5.330682E-1 8.052129E-1 3.651023E-1 1.333333E-8 5.330691E-1 8.051188E-1 3.650978E-1 1.348485E-8 5.330704E-1 8.050259E-1 3.651005E-1 1.363636E-8 5.330715E-1 8.049392E-1 3.651056E-1 1.378788E-8 5.330701E-1 8.048530E-1 3.651107E-1 1.393939E-8 5.330675E-1 8.047700E-1 3.651097E-1 1.409091E-8 5.330649E-1 8.047172E-1 3.651045E-1 1.424242E-8 5.330640E-1 8.046787E-1 3.650992E-1 1.439394E-8 5.330652E-1 8.046402E-1 3.650971E-1 1.454545E-8 5.330664E-1 8.045964E-1 3.651017E-1 1.469697E-8 5.330669E-1 8.045466E-1 3.651064E-1 1.484848E-8 5.330642E-1 8.044967E-1 3.651078E-1 1.500000E-8 5.330614E-1 8.044469E-1 3.650951E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.867555E+0 1.191780E+0 2.457928E+0 1.515152E-10 1.867555E+0 1.191778E+0 2.457929E+0 3.030303E-10 1.867556E+0 1.191778E+0 2.457928E+0 4.545455E-10 1.867555E+0 1.191776E+0 2.457926E+0 6.060606E-10 1.867554E+0 1.191777E+0 2.457926E+0 7.575758E-10 1.867553E+0 1.191769E+0 2.457926E+0 9.090909E-10 1.867551E+0 1.191765E+0 2.457925E+0 1.060606E-9 1.867549E+0 1.191766E+0 2.457924E+0 1.212121E-9 1.867547E+0 1.191767E+0 2.457923E+0 1.363636E-9 1.867550E+0 1.191753E+0 2.457927E+0 1.515152E-9 1.867538E+0 1.191718E+0 2.457917E+0 1.666667E-9 1.867474E+0 1.191683E+0 2.457912E+0 1.818182E-9 1.867393E+0 1.191640E+0 2.457819E+0 1.969697E-9 1.867312E+0 1.191501E+0 2.457641E+0 2.121212E-9 1.867174E+0 1.191324E+0 2.457774E+0 2.272727E-9 1.867295E+0 1.191114E+0 2.458394E+0 2.424242E-9 1.869078E+0 1.190803E+0 2.460085E+0 2.575758E-9 1.872283E+0 1.190481E+0 2.457721E+0 2.727273E-9 1.876878E+0 1.190543E+0 2.347638E+0 2.878788E-9 1.877630E+0 1.192473E+0 1.898867E+0 3.030303E-9 1.864325E+0 1.196999E+0 1.190371E+0 3.181818E-9 1.817787E+0 1.208310E+0 4.376307E-1 3.333333E-9 1.661210E+0 1.221307E+0 1.557333E-1 3.484848E-9 1.403625E+0 1.231841E+0 5.871546E-2 3.636364E-9 1.023943E+0 1.231712E+0 2.195934E-2 3.787879E-9 6.644548E-1 1.223473E+0 9.889744E-3 3.939394E-9 3.440062E-1 1.199989E+0 7.169485E-3 4.090909E-9 1.630726E-1 1.167433E+0 4.838280E-3 4.242424E-9 8.565708E-2 1.126869E+0 3.654329E-3 4.393939E-9 4.103123E-2 1.065631E+0 2.983206E-3 4.545455E-9 1.832379E-2 9.796999E-1 2.447152E-3 4.696970E-9 9.994854E-3 8.887327E-1 1.917452E-3 4.848485E-9 7.823378E-3 7.709243E-1 1.396842E-3 5.000000E-9 5.767644E-3 6.237947E-1 1.076766E-3 5.151515E-9 4.489708E-3 4.869717E-1 8.500470E-4 5.303030E-9 3.974170E-3 3.515768E-1 6.236211E-4 5.454545E-9 3.458632E-3 2.382412E-1 4.626524E-4 5.606061E-9 2.945637E-3 1.679269E-1 3.924823E-4 5.757576E-9 2.442507E-3 1.234317E-1 3.223123E-4 5.909091E-9 1.939376E-3 8.426450E-2 2.553946E-4 6.060606E-9 1.473242E-3 5.229896E-2 2.119104E-4 6.212121E-9 1.267930E-3 3.498829E-2 1.684262E-4 6.363636E-9 1.134761E-3 2.339364E-2 1.262602E-4 6.515152E-9 1.000621E-3 1.431856E-2 1.089725E-4 6.666667E-9 8.449275E-4 1.110792E-2 9.896633E-5 6.818182E-9 6.729237E-4 8.384546E-3 8.893874E-5 6.969697E-9 5.009199E-4 5.661167E-3 7.796207E-5 7.121212E-9 3.771125E-4 4.707801E-3 6.605531E-5 7.272727E-9 3.631299E-4 4.451338E-3 5.414854E-5 7.424242E-9 3.491473E-4 4.194876E-3 4.456938E-5 7.575758E-9 3.283254E-4 3.830534E-3 4.315322E-5 7.727273E-9 2.661936E-4 3.332421E-3 4.173707E-5 7.878788E-9 1.974961E-4 2.829376E-3 4.015602E-5 8.030303E-9 1.329413E-4 2.394918E-3 3.578677E-5 8.181818E-9 1.185133E-4 2.261262E-3 3.098839E-5 8.333333E-9 1.326701E-4 2.150141E-3 2.628513E-5 8.484848E-9 1.468269E-4 2.039021E-3 2.425943E-5 8.636364E-9 1.406802E-4 1.831043E-3 2.407258E-5 8.787879E-9 1.047051E-4 1.601442E-3 2.388573E-5 8.939394E-9 6.872991E-5 1.371842E-3 2.294460E-5 9.090909E-9 4.069996E-5 1.219690E-3 2.041435E-5 9.242424E-9 5.530936E-5 1.136503E-3 1.788410E-5 9.393939E-9 7.230232E-5 1.054424E-3 1.550804E-5 9.545455E-9 8.629588E-5 9.673203E-4 1.553434E-5 9.696970E-9 7.409460E-5 8.669650E-4 1.565681E-5 9.848485E-9 5.109546E-5 7.657486E-4 1.571791E-5 10.000000E-9 2.809632E-5 6.645321E-4 1.442517E-5 1.015152E-8 2.407801E-5 6.057363E-4 1.250216E-5 1.030303E-8 3.866469E-5 5.507548E-4 1.058395E-5 1.045455E-8 5.325137E-5 4.957733E-4 9.735645E-6 1.060606E-8 6.151244E-5 4.510336E-4 1.037145E-5 1.075758E-8 4.524249E-5 4.126380E-4 1.100726E-5 1.090909E-8 2.897254E-5 3.742424E-4 1.136193E-5 1.106061E-8 1.543931E-5 3.366441E-4 9.690886E-6 1.121212E-8 2.119997E-5 3.004525E-4 8.019845E-6 1.136364E-8 3.229724E-5 2.643350E-4 6.446153E-6 1.151515E-8 4.275511E-5 2.305291E-4 6.709731E-6 1.166667E-8 3.901863E-5 2.189816E-4 7.511047E-6 1.181818E-8 2.454048E-5 2.092834E-4 8.286116E-6 1.196970E-8 1.006232E-5 1.995852E-4 7.896118E-6 1.212121E-8 4.580497E-6 1.787931E-4 6.364386E-6 1.227273E-8 1.959852E-5 1.536332E-4 4.832653E-6 1.242424E-8 3.461654E-5 1.284732E-4 3.847001E-6 1.257576E-8 4.579068E-5 1.153107E-4 4.776474E-6 1.272727E-8 3.374771E-5 1.170252E-4 5.705948E-6 1.287879E-8 1.801460E-5 1.192881E-4 6.522840E-6 1.303030E-8 3.650557E-6 1.179806E-4 5.435947E-6 1.318182E-8 5.852130E-6 1.010145E-4 4.056053E-6 1.333333E-8 1.750021E-5 8.287533E-5 2.724435E-6 1.348485E-8 2.914829E-5 6.473611E-5 2.751885E-6 1.363636E-8 3.129557E-5 6.664359E-5 3.712687E-6 1.378788E-8 1.948486E-5 7.302632E-5 4.673490E-6 1.393939E-8 7.674158E-6 7.940906E-5 4.913611E-6 1.409091E-8 -8.911019E-7 7.428812E-5 3.635405E-6 1.424242E-8 7.960865E-6 5.892343E-5 2.357199E-6 1.439394E-8 1.778646E-5 4.339440E-5 1.209675E-6 1.454545E-8 2.601687E-5 3.532846E-5 2.098260E-6 1.469697E-8 2.031589E-5 4.695086E-5 3.068344E-6 1.484848E-8 8.872211E-6 5.985265E-5 3.939307E-6 1.500000E-8 -2.571471E-6 7.275444E-5 2.623384E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 5.330375E-1 8.042031E-1 3.651051E-1 1.515152E-10 5.330376E-1 8.042065E-1 3.651041E-1 3.030303E-10 5.330374E-1 8.042058E-1 3.651039E-1 4.545455E-10 5.330386E-1 8.042065E-1 3.651051E-1 6.060606E-10 5.330386E-1 8.042069E-1 3.651058E-1 7.575758E-10 5.330432E-1 8.042069E-1 3.651066E-1 9.090909E-10 5.330456E-1 8.042069E-1 3.651063E-1 1.060606E-9 5.330523E-1 8.042091E-1 3.651075E-1 1.212121E-9 5.330560E-1 8.042189E-1 3.651084E-1 1.363636E-9 5.330635E-1 8.042302E-1 3.651084E-1 1.515152E-9 5.330708E-1 8.042416E-1 3.651024E-1 1.666667E-9 5.330759E-1 8.042569E-1 3.650964E-1 1.818182E-9 5.331054E-1 8.042965E-1 3.652222E-1 1.969697E-9 5.334030E-1 8.043952E-1 3.668830E-1 2.121212E-9 5.336350E-1 8.045027E-1 3.709026E-1 2.272727E-9 5.336857E-1 8.047544E-1 3.958374E-1 2.424242E-9 5.310817E-1 8.051781E-1 5.044584E-1 2.575758E-9 5.329474E-1 8.053709E-1 8.434365E-1 2.727273E-9 5.661331E-1 8.041386E-1 1.424693E+0 2.878788E-9 6.678543E-1 8.002816E-1 2.102439E+0 3.030303E-9 8.783075E-1 7.954917E-1 2.651725E+0 3.181818E-9 1.239127E+0 7.885759E-1 2.891414E+0 3.333333E-9 1.632357E+0 7.873857E-1 2.948653E+0 3.484848E-9 2.007731E+0 8.095107E-1 2.966955E+0 3.636364E-9 2.277538E+0 8.581329E-1 2.976050E+0 3.787879E-9 2.459174E+0 9.385171E-1 2.982332E+0 3.939394E-9 2.545052E+0 1.075445E+0 2.987016E+0 4.090909E-9 2.582081E+0 1.216385E+0 2.990186E+0 4.242424E-9 2.601923E+0 1.378645E+0 2.992369E+0 4.393939E-9 2.615384E+0 1.562380E+0 2.994507E+0 4.545455E-9 2.621733E+0 1.729867E+0 2.996331E+0 4.696970E-9 2.626884E+0 1.879762E+0 2.997202E+0 4.848485E-9 2.631392E+0 2.002978E+0 2.997947E+0 5.000000E-9 2.634709E+0 2.098159E+0 2.998693E+0 5.151515E-9 2.637417E+0 2.175004E+0 2.999017E+0 5.303030E-9 2.639464E+0 2.214083E+0 2.999258E+0 5.454545E-9 2.641393E+0 2.239733E+0 2.999499E+0 5.606061E-9 2.643301E+0 2.265113E+0 2.999648E+0 5.757576E-9 2.644582E+0 2.276284E+0 2.999715E+0 5.909091E-9 2.645536E+0 2.274869E+0 2.999782E+0 6.060606E-9 2.646253E+0 2.273454E+0 2.999838E+0 6.212121E-9 2.646970E+0 2.272985E+0 2.999869E+0 6.363636E-9 2.647668E+0 2.275234E+0 2.999898E+0 6.515152E-9 2.648087E+0 2.277014E+0 2.999926E+0 6.666667E-9 2.648427E+0 2.278664E+0 2.999935E+0 6.818182E-9 2.648764E+0 2.280313E+0 2.999941E+0 6.969697E-9 2.649010E+0 2.281890E+0 2.999947E+0 7.121212E-9 2.649174E+0 2.283341E+0 2.999954E+0 7.272727E-9 2.649337E+0 2.284781E+0 2.999962E+0 7.424242E-9 2.649479E+0 2.286202E+0 2.999971E+0 7.575758E-9 2.649555E+0 2.287477E+0 2.999975E+0 7.727273E-9 2.649630E+0 2.288632E+0 2.999975E+0 7.878788E-9 2.649703E+0 2.289706E+0 2.999974E+0 8.030303E-9 2.649747E+0 2.290760E+0 2.999974E+0 8.181818E-9 2.649787E+0 2.291668E+0 2.999978E+0 8.333333E-9 2.649826E+0 2.292467E+0 2.999983E+0 8.484848E-9 2.649852E+0 2.293180E+0 2.999987E+0 8.636364E-9 2.649870E+0 2.293893E+0 2.999987E+0 8.787879E-9 2.649888E+0 2.294606E+0 2.999986E+0 8.939394E-9 2.649904E+0 2.295154E+0 2.999985E+0 9.090909E-9 2.649915E+0 2.295641E+0 2.999986E+0 9.242424E-9 2.649927E+0 2.296075E+0 2.999990E+0 9.393939E-9 2.649938E+0 2.296508E+0 2.999994E+0 9.545455E-9 2.649942E+0 2.296920E+0 2.999996E+0 9.696970E-9 2.649946E+0 2.297239E+0 2.999994E+0 9.848485E-9 2.649950E+0 2.297534E+0 2.999992E+0 10.000000E-9 2.649954E+0 2.297830E+0 2.999989E+0 1.015152E-8 2.649958E+0 2.298064E+0 2.999991E+0 1.030303E-8 2.649962E+0 2.298268E+0 2.999994E+0 1.045455E-8 2.649965E+0 2.298472E+0 2.999997E+0 1.060606E-8 2.649967E+0 2.298651E+0 2.999997E+0 1.075758E-8 2.649969E+0 2.298787E+0 2.999994E+0 1.090909E-8 2.649970E+0 2.298923E+0 2.999992E+0 1.106061E-8 2.649972E+0 2.299051E+0 2.999991E+0 1.121212E-8 2.649974E+0 2.299148E+0 2.999995E+0 1.136364E-8 2.649975E+0 2.299240E+0 2.999998E+0 1.151515E-8 2.649977E+0 2.299330E+0 3.000002E+0 1.166667E-8 2.649978E+0 2.299400E+0 3.000000E+0 1.181818E-8 2.649980E+0 2.299462E+0 2.999997E+0 1.196970E-8 2.649981E+0 2.299523E+0 2.999994E+0 1.212121E-8 2.649983E+0 2.299575E+0 2.999995E+0 1.227273E-8 2.649984E+0 2.299615E+0 2.999998E+0 1.242424E-8 2.649985E+0 2.299656E+0 3.000000E+0 1.257576E-8 2.649985E+0 2.299694E+0 3.000001E+0 1.272727E-8 2.649985E+0 2.299724E+0 2.999999E+0 1.287879E-8 2.649984E+0 2.299753E+0 2.999996E+0 1.303030E-8 2.649985E+0 2.299781E+0 2.999994E+0 1.318182E-8 2.649986E+0 2.299801E+0 2.999996E+0 1.333333E-8 2.649987E+0 2.299818E+0 2.999999E+0 1.348485E-8 2.649988E+0 2.299835E+0 3.000002E+0 1.363636E-8 2.649989E+0 2.299851E+0 3.000000E+0 1.378788E-8 2.649990E+0 2.299866E+0 2.999998E+0 1.393939E-8 2.649991E+0 2.299881E+0 2.999995E+0 1.409091E-8 2.649991E+0 2.299893E+0 2.999995E+0 1.424242E-8 2.649992E+0 2.299900E+0 2.999997E+0 1.439394E-8 2.649992E+0 2.299905E+0 3.000000E+0 1.454545E-8 2.649993E+0 2.299911E+0 3.000001E+0 1.469697E-8 2.649994E+0 2.299919E+0 2.999999E+0 1.484848E-8 2.649995E+0 2.299928E+0 2.999997E+0 1.500000E-8 2.649991E+0 2.299936E+0 2.999994E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -1.250061E-8 2.163127E-6 -8.893919E-7 3.030303E-10 -1.403325E-6 -7.829186E-7 -1.484958E-6 4.545455E-10 -1.965157E-6 -3.426657E-6 -1.060488E-6 6.060606E-10 -1.771006E-6 -4.592113E-6 -4.553137E-7 7.575758E-10 -3.710965E-7 -3.240492E-6 -4.528670E-7 9.090909E-10 -9.188014E-8 -1.888871E-6 -1.826151E-6 1.060606E-9 -1.955726E-6 -1.891784E-6 -2.604718E-6 1.212121E-9 -4.282670E-6 -6.432387E-6 -3.480262E-6 1.363636E-9 -7.672738E-6 -1.185344E-5 2.739481E-5 1.515152E-9 -1.825452E-5 -1.787903E-5 1.016600E-4 1.666667E-9 -4.104865E-5 -3.235253E-5 1.759251E-4 1.818182E-9 -4.000189E-5 -5.301402E-5 4.561365E-4 1.969697E-9 3.486722E-4 -7.797393E-5 1.421724E-3 2.121212E-9 1.427879E-3 -9.801490E-5 -2.104714E-3 2.272727E-9 2.734568E-3 -3.724461E-5 -1.190667E-2 2.424242E-9 1.438935E-3 4.333510E-4 -2.273430E-2 2.575758E-9 -3.756265E-3 1.370877E-3 -2.525549E-2 2.727273E-9 -1.052671E-2 2.293540E-3 -2.304985E-2 2.878788E-9 -1.756277E-2 3.061289E-3 4.212444E-2 3.030303E-9 -2.186676E-2 3.609195E-3 2.640687E-1 3.181818E-9 -2.272097E-2 2.444871E-3 6.769999E-1 3.333333E-9 -2.351047E-2 2.834716E-4 1.145055E+0 3.484848E-9 -2.430172E-2 -2.876977E-3 1.602304E+0 3.636364E-9 -1.223892E-2 -6.515750E-3 1.957507E+0 3.787879E-9 3.187530E-2 -1.025451E-2 2.181969E+0 3.939394E-9 1.424433E-1 -1.264152E-2 2.272190E+0 4.090909E-9 2.577337E-1 -1.492423E-2 2.344192E+0 4.242424E-9 4.023049E-1 -1.649763E-2 2.379129E+0 4.393939E-9 5.884243E-1 -1.711722E-2 2.399407E+0 4.545455E-9 7.779941E-1 -1.807923E-2 2.412217E+0 4.696970E-9 9.626854E-1 -1.914047E-2 2.424783E+0 4.848485E-9 1.135636E+0 -2.020172E-2 2.436632E+0 5.000000E-9 1.292066E+0 -2.161085E-2 2.442525E+0 5.151515E-9 1.416801E+0 -2.262735E-2 2.446135E+0 5.303030E-9 1.535373E+0 -2.018174E-2 2.449733E+0 5.454545E-9 1.613895E+0 -1.656334E-2 2.452124E+0 5.606061E-9 1.670990E+0 -1.282667E-2 2.453390E+0 5.757576E-9 1.708259E+0 -2.880415E-3 2.454656E+0 5.909091E-9 1.745528E+0 1.256574E-2 2.455713E+0 6.060606E-9 1.779447E+0 2.801190E-2 2.456053E+0 6.212121E-9 1.796514E+0 4.751474E-2 2.456392E+0 6.363636E-9 1.809425E+0 8.183000E-2 2.456716E+0 6.515152E-9 1.822118E+0 1.252235E-1 2.456939E+0 6.666667E-9 1.831022E+0 1.726238E-1 2.457136E+0 6.818182E-9 1.837598E+0 2.200241E-1 2.457327E+0 6.969697E-9 1.844174E+0 2.709987E-1 2.457418E+0 7.121212E-9 1.849265E+0 3.282414E-1 2.457438E+0 7.272727E-9 1.851792E+0 3.860021E-1 2.457457E+0 7.424242E-9 1.854320E+0 4.435900E-1 2.457492E+0 7.575758E-9 1.856693E+0 4.996773E-1 2.457559E+0 7.727273E-9 1.858415E+0 5.535487E-1 2.457625E+0 7.878788E-9 1.860043E+0 6.055252E-1 2.457681E+0 8.030303E-9 1.861597E+0 6.569504E-1 2.457679E+0 8.181818E-9 1.862473E+0 7.043517E-1 2.457669E+0 8.333333E-9 1.863025E+0 7.475185E-1 2.457661E+0 8.484848E-9 1.863577E+0 7.866789E-1 2.457682E+0 8.636364E-9 1.864094E+0 8.258393E-1 2.457719E+0 8.787879E-9 1.864572E+0 8.649997E-1 2.457756E+0 8.939394E-9 1.865051E+0 8.968939E-1 2.457772E+0 9.090909E-9 1.865455E+0 9.253511E-1 2.457760E+0 9.242424E-9 1.865591E+0 9.507993E-1 2.457749E+0 9.393939E-9 1.865712E+0 9.761228E-1 2.457743E+0 9.545455E-9 1.865839E+0 1.000337E+0 2.457766E+0 9.696970E-9 1.866000E+0 1.019596E+0 2.457791E+0 9.848485E-9 1.866173E+0 1.037524E+0 2.457812E+0 10.000000E-9 1.866346E+0 1.055451E+0 2.457810E+0 1.015152E-8 1.866439E+0 1.069661E+0 2.457798E+0 1.030303E-8 1.866470E+0 1.082040E+0 2.457787E+0 1.045455E-8 1.866501E+0 1.094418E+0 2.457792E+0 1.060606E-8 1.866545E+0 1.105340E+0 2.457812E+0 1.075758E-8 1.866624E+0 1.113780E+0 2.457832E+0 1.090909E-8 1.866704E+0 1.122220E+0 2.457845E+0 1.106061E-8 1.866774E+0 1.130118E+0 2.457833E+0 1.121212E-8 1.866797E+0 1.136201E+0 2.457821E+0 1.136364E-8 1.866808E+0 1.141932E+0 2.457812E+0 1.151515E-8 1.866820E+0 1.147570E+0 2.457821E+0 1.166667E-8 1.866852E+0 1.151959E+0 2.457835E+0 1.181818E-8 1.866897E+0 1.155826E+0 2.457848E+0 1.196970E-8 1.866941E+0 1.159693E+0 2.457848E+0 1.212121E-8 1.866971E+0 1.162978E+0 2.457839E+0 1.227273E-8 1.866976E+0 1.165605E+0 2.457829E+0 1.242424E-8 1.866980E+0 1.168233E+0 2.457826E+0 1.257576E-8 1.866989E+0 1.170651E+0 2.457837E+0 1.272727E-8 1.867016E+0 1.172505E+0 2.457848E+0 1.287879E-8 1.867046E+0 1.174292E+0 2.457856E+0 1.303030E-8 1.867074E+0 1.176024E+0 2.457850E+0 1.318182E-8 1.867089E+0 1.177378E+0 2.457842E+0 1.333333E-8 1.867098E+0 1.178604E+0 2.457836E+0 1.348485E-8 1.867106E+0 1.179830E+0 2.457844E+0 1.363636E-8 1.867119E+0 1.180838E+0 2.457860E+0 1.378788E-8 1.867136E+0 1.181683E+0 2.457877E+0 1.393939E-8 1.867153E+0 1.182528E+0 2.457881E+0 1.409091E-8 1.867165E+0 1.183296E+0 2.457870E+0 1.424242E-8 1.867160E+0 1.183893E+0 2.457859E+0 1.439394E-8 1.867154E+0 1.184482E+0 2.457851E+0 1.454545E-8 1.867151E+0 1.185046E+0 2.457863E+0 1.469697E-8 1.867170E+0 1.185497E+0 2.457876E+0 1.484848E-8 1.867197E+0 1.185918E+0 2.457884E+0 1.500000E-8 1.867224E+0 1.186339E+0 2.457853E+0 | |[End data_o | |====================================================================== [End]