|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ332 | TinyLogic(tm) UHS 3-Input OR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz332p6x_165.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ332 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.5 Vinl=.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [GND Clamp] -2.000000E+0 -1.543755E+0 -1.630679E+0 -1.456337E+0 -1.900000E+0 -1.406983E+0 -1.493941E+0 -1.319430E+0 -1.800000E+0 -1.270561E+0 -1.357558E+0 -1.182919E+0 -1.700000E+0 -1.134566E+0 -1.221601E+0 -1.046871E+0 -1.600000E+0 -9.991056E-1 -1.086167E+0 -9.113756E-1 -1.500000E+0 -8.643270E-1 -9.513872E-1 -7.765700E-1 -1.400000E+0 -7.304412E-1 -8.174476E-1 -6.426724E-1 -1.300000E+0 -5.977703E-1 -6.846254E-1 -5.100558E-1 -1.200000E+0 -4.668605E-1 -5.533631E-1 -3.794199E-1 -1.100000E+0 -3.386932E-1 -4.243909E-1 -2.522856E-1 -1.000000E+0 -2.154325E-1 -2.991086E-1 -1.329099E-1 -9.000000E-1 -1.030203E-1 -1.805863E-1 -3.955876E-2 -8.000000E-1 -2.301979E-2 -7.719954E-2 -1.508578E-2 -7.000000E-1 -3.820947E-3 -1.360471E-2 -8.773335E-3 -6.000000E-1 -1.320013E-3 -1.023147E-3 -2.594881E-3 -5.000000E-1 -1.792342E-4 -1.317867E-4 -2.750906E-4 -4.000000E-1 -1.140536E-5 -1.417816E-5 -1.021977E-5 -3.000000E-1 -4.425266E-7 -9.645450E-7 -1.719566E-7 -2.000000E-1 -1.227420E-8 -4.935567E-8 -1.905951E-9 -1.000000E-1 -2.614862E-10 -1.959095E-9 -2.115311E-11 0.0 -6.859322E-12 -4.186220E-11 -4.667151E-12 1.000000E-1 -1.398520E-12 2.074541E-11 -3.334388E-12 2.000000E-1 6.683551E-14 2.646295E-11 -2.040035E-12 3.000000E-1 1.462053E-12 2.932977E-11 -8.452128E-13 4.000000E-1 2.657097E-12 3.179513E-11 4.630740E-13 5.000000E-1 4.022782E-12 3.414536E-11 1.657341E-12 6.000000E-1 5.218493E-12 3.638224E-11 3.022693E-12 7.000000E-1 6.470380E-12 3.878920E-11 4.160672E-12 8.000000E-1 7.836177E-12 4.108293E-11 5.526024E-12 9.000000E-1 9.201973E-12 4.337643E-11 6.663559E-12 1.000000E+0 1.045386E-11 4.566970E-11 7.915002E-12 1.100000E+0 1.193312E-11 4.796298E-11 9.166001E-12 1.200000E+0 1.307177E-11 5.014346E-11 1.064571E-11 1.300000E+0 1.443823E-11 5.232350E-11 1.189715E-11 1.400000E+0 1.557643E-11 5.473046E-11 1.292122E-11 1.500000E+0 1.694156E-11 5.668223E-11 1.417266E-11 1.600000E+0 1.830714E-11 5.908920E-11 1.542366E-11 1.700000E+0 1.944622E-11 6.127012E-11 1.667511E-11 1.800000E+0 2.103828E-11 6.367709E-11 1.792699E-11 1.900000E+0 2.217782E-11 6.585757E-11 1.917844E-11 2.000000E+0 2.354295E-11 6.826453E-11 2.042988E-11 | [POWER Clamp] 0.0 2.354295E-11 6.040726E-11 2.418510E-11 -1.000000E-1 2.468248E-11 6.281556E-11 2.589218E-11 -2.000000E-1 2.604672E-11 6.499604E-11 2.668710E-11 -3.000000E-1 2.695799E-11 6.717563E-11 2.839418E-11 -4.000000E-1 2.832312E-11 6.935433E-11 2.964562E-11 -5.000000E-1 2.968914E-11 7.153392E-11 3.044232E-11 -6.000000E-1 3.105694E-11 7.416915E-11 3.214851E-11 -7.000000E-1 3.242207E-11 7.635052E-11 3.294520E-11 -8.000000E-1 3.333245E-11 7.898397E-11 3.465139E-11 -9.000000E-1 3.469847E-11 8.116356E-11 3.544809E-11 -1.000000E+0 3.606449E-11 8.379879E-11 3.624478E-11 -1.100000E+0 3.788437E-11 8.552274E-11 3.795009E-11 -1.200000E+0 3.879475E-11 8.815886E-11 3.920064E-11 -1.300000E+0 4.016165E-11 9.033845E-11 4.045297E-11 -1.400000E+0 4.107204E-11 9.297279E-11 4.170353E-11 -1.500000E+0 4.243895E-11 9.515239E-11 4.295586E-11 -1.600000E+0 4.425793E-11 9.687634E-11 4.420819E-11 -1.700000E+0 4.516920E-11 9.996720E-11 4.545875E-11 -1.800000E+0 4.699175E-11 1.012364E-10 4.671108E-11 -1.900000E+0 4.790124E-11 1.043237E-10 4.796163E-11 -2.000000E+0 4.972201E-11 1.069598E-10 4.921397E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.0 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [Pullup] -2.000000E+0 1.216769E-1 1.813550E-3 1.965026E-1 -1.900000E+0 1.202743E-1 2.401336E-2 1.892334E-1 -1.800000E+0 1.162745E-1 6.538440E-2 1.799300E-1 -1.700000E+0 1.103787E-1 6.649499E-2 1.693912E-1 -1.600000E+0 1.032761E-1 6.416447E-2 1.585779E-1 -1.500000E+0 9.581416E-2 6.005568E-2 1.477382E-1 -1.400000E+0 8.835307E-2 5.528768E-2 1.368955E-1 -1.300000E+0 8.095595E-2 5.043135E-2 1.260528E-1 -1.200000E+0 7.363519E-2 4.562952E-2 1.152139E-1 -1.100000E+0 6.639904E-2 4.091436E-2 1.043864E-1 -1.000000E+0 5.925733E-2 3.630030E-2 9.359064E-2 -9.000000E-1 5.222557E-2 3.179969E-2 8.289127E-2 -8.000000E-1 4.533653E-2 2.742777E-2 7.258755E-2 -7.000000E-1 3.868446E-2 2.320627E-2 6.318014E-2 -6.000000E-1 3.250573E-2 1.916724E-2 5.397444E-2 -5.000000E-1 2.666416E-2 1.538370E-2 4.479747E-2 -4.000000E-1 2.096335E-2 1.188344E-2 3.565886E-2 -3.000000E-1 1.541139E-2 8.577251E-3 2.657723E-2 -2.000000E-1 1.003818E-2 5.467556E-3 1.757948E-2 -1.000000E-1 4.883598E-3 2.591529E-3 8.703221E-3 0.0 5.253842E-11 8.488726E-11 6.169243E-11 1.000000E-1 -4.451083E-3 -2.218783E-3 -8.179050E-3 2.000000E-1 -8.352942E-3 -4.023363E-3 -1.553355E-2 3.000000E-1 -1.171105E-2 -5.427822E-3 -2.207640E-2 4.000000E-1 -1.453567E-2 -6.461132E-3 -2.782340E-2 5.000000E-1 -1.684545E-2 -7.175408E-3 -3.279528E-2 6.000000E-1 -1.867315E-2 -7.646413E-3 -3.702111E-2 7.000000E-1 -2.007203E-2 -7.956627E-3 -4.054344E-2 8.000000E-1 -2.111775E-2 -8.172313E-3 -4.342447E-2 9.000000E-1 -2.189897E-2 -8.335278E-3 -4.574974E-2 1.000000E+0 -2.249879E-2 -8.468509E-3 -4.762302E-2 1.100000E+0 -2.298080E-2 -8.584100E-3 -4.915091E-2 1.200000E+0 -2.338693E-2 -8.688507E-3 -5.042568E-2 1.300000E+0 -2.374281E-2 -8.785332E-3 -5.151698E-2 1.400000E+0 -2.406378E-2 -8.876697E-3 -5.247329E-2 1.500000E+0 -2.435923E-2 -8.963921E-3 -5.332742E-2 1.600000E+0 -2.463510E-2 -9.047875E-3 -5.410178E-2 1.700000E+0 -2.489534E-2 -9.129157E-3 -5.481208E-2 1.800000E+0 -2.514272E-2 -9.208206E-3 -5.546977E-2 1.900000E+0 -2.537925E-2 -9.285433E-3 -5.608342E-2 2.000000E+0 -2.560646E-2 -9.362559E-3 -5.665967E-2 2.100000E+0 -2.582552E-2 -9.457304E-3 -5.720376E-2 2.200000E+0 -2.603740E-2 -9.717644E-3 -5.771994E-2 2.300000E+0 -2.624305E-2 -1.181623E-2 -5.821168E-2 2.400000E+0 -2.644714E-2 -4.055468E-2 -5.868188E-2 2.500000E+0 -2.671155E-2 -2.518175E-1 -5.913298E-2 2.600000E+0 -2.747290E-2 -7.321956E-1 -5.956711E-2 2.700000E+0 -2.953898E-2 -1.331944E+0 -5.998935E-2 2.800000E+0 -4.404279E-2 -1.979938E+0 -6.049207E-2 2.900000E+0 -2.158833E-1 -2.652320E+0 -6.190979E-2 3.000000E+0 -6.898287E-1 -3.339103E+0 -6.552118E-2 3.100000E+0 -1.286661E+0 -4.035382E+0 -7.049781E-2 3.200000E+0 -1.927390E+0 -4.738301E+0 -9.524147E-2 3.300000E+0 -2.589146E+0 -5.446130E+0 -3.907673E-1 3.400000E+0 -3.263145E+0 -6.157734E+0 -9.538911E-1 3.500000E+0 -3.944991E+0 -6.872325E+0 -1.587650E+0 3.600000E+0 -4.632313E+0 -7.589336E+0 -2.247576E+0 3.700000E+0 -5.323660E+0 -8.308348E+0 -2.920765E+0 3.800000E+0 -6.018089E+0 -9.029041E+0 -3.601902E+0 3.900000E+0 -6.714950E+0 -9.751163E+0 -4.288310E+0 4.000000E+0 -7.413778E+0 -1.047452E+1 -4.978462E+0 | [Pulldown] -2.000000E+0 -7.386421E+0 -7.939305E+0 -7.000304E+0 -1.900000E+0 -6.687927E+0 -7.221419E+0 -6.304039E+0 -1.800000E+0 -5.991443E+0 -6.505754E+0 -5.609562E+0 -1.700000E+0 -5.297448E+0 -5.792802E+0 -4.917341E+0 -1.600000E+0 -4.606616E+0 -5.083239E+0 -4.228045E+0 -1.500000E+0 -3.919930E+0 -4.378026E+0 -3.542701E+0 -1.400000E+0 -3.238906E+0 -3.678586E+0 -2.862976E+0 -1.300000E+0 -2.566052E+0 -2.987156E+0 -2.191837E+0 -1.200000E+0 -1.906061E+0 -2.307612E+0 -1.535344E+0 -1.100000E+0 -1.268472E+0 -1.647022E+0 -9.088811E-1 -1.000000E+0 -6.787814E-1 -1.021141E+0 -3.696637E-1 -9.000000E-1 -2.265987E-1 -4.725584E-1 -1.344681E-1 -8.000000E-1 -7.782308E-2 -1.253473E-1 -1.092320E-1 -7.000000E-1 -5.936291E-2 -4.044769E-2 -9.547189E-2 -6.000000E-1 -5.030814E-2 -2.870823E-2 -8.151622E-2 -5.000000E-1 -4.161565E-2 -2.322405E-2 -6.813441E-2 -4.000000E-1 -3.309176E-2 -1.813910E-2 -5.487321E-2 -3.000000E-1 -2.461149E-2 -1.321759E-2 -4.140298E-2 -2.000000E-1 -1.621084E-2 -8.497155E-3 -2.772665E-2 -1.000000E-1 -7.970513E-3 -4.056073E-3 -1.390008E-2 0.0 -1.020039E-10 -9.431263E-11 -1.080694E-10 1.000000E-1 7.291061E-3 3.528311E-3 1.309236E-2 2.000000E-1 1.362293E-2 6.494367E-3 2.462216E-2 3.000000E-1 1.905113E-2 8.929143E-3 3.467875E-2 4.000000E-1 2.362767E-2 1.086401E-2 4.334496E-2 5.000000E-1 2.740087E-2 1.233393E-2 5.069390E-2 6.000000E-1 3.041662E-2 1.338510E-2 5.678588E-2 7.000000E-1 3.272458E-2 1.408705E-2 6.166969E-2 8.000000E-1 3.439551E-2 1.453446E-2 6.540022E-2 9.000000E-1 3.554261E-2 1.482217E-2 6.808502E-2 1.000000E+0 3.631239E-2 1.501852E-2 6.992343E-2 1.100000E+0 3.684017E-2 1.516325E-2 7.116585E-2 1.200000E+0 3.722102E-2 1.527774E-2 7.202869E-2 1.300000E+0 3.751250E-2 1.537360E-2 7.265831E-2 1.400000E+0 3.774795E-2 1.545737E-2 7.314306E-2 1.500000E+0 3.794681E-2 1.553292E-2 7.353490E-2 1.600000E+0 3.812083E-2 1.560267E-2 7.386482E-2 1.700000E+0 3.827735E-2 1.566820E-2 7.415194E-2 1.800000E+0 3.842116E-2 1.573055E-2 7.440846E-2 1.900000E+0 3.855547E-2 1.579049E-2 7.464247E-2 2.000000E+0 3.868251E-2 1.584900E-2 7.485950E-2 2.100000E+0 3.880390E-2 1.591738E-2 7.506344E-2 2.200000E+0 3.892080E-2 1.611292E-2 7.525711E-2 2.300000E+0 3.903410E-2 1.655650E-2 7.544260E-2 2.400000E+0 3.914450E-2 1.713652E-2 7.562153E-2 2.500000E+0 3.925307E-2 1.778600E-2 7.579518E-2 2.600000E+0 3.938323E-2 1.847230E-2 7.596459E-2 2.700000E+0 3.984493E-2 1.917296E-2 7.613068E-2 2.800000E+0 4.080430E-2 1.987195E-2 7.629427E-2 2.900000E+0 4.195337E-2 2.055483E-2 7.645626E-2 3.000000E+0 4.317602E-2 2.120573E-2 7.662695E-2 3.100000E+0 4.443031E-2 2.180485E-2 7.716994E-2 3.200000E+0 4.569510E-2 2.232433E-2 7.886917E-2 3.300000E+0 4.695626E-2 2.271839E-2 8.095427E-2 3.400000E+0 4.820218E-2 2.289170E-2 8.312134E-2 3.500000E+0 4.942191E-2 2.252674E-2 8.530128E-2 3.600000E+0 5.060374E-2 1.963221E-2 8.746782E-2 3.700000E+0 5.173395E-2 1.725971E-2 8.960713E-2 3.800000E+0 5.279496E-2 1.707123E-2 9.171000E-2 3.900000E+0 5.376216E-2 1.700844E-2 9.376901E-2 4.000000E+0 5.459743E-2 1.705814E-2 9.577705E-2 | [Ramp] dV/dt_r 6.716E-1/1.712E-9 2.679E-1/3.688E-9 1.069E+0/7.775E-10 dV/dt_f 8.750E-1/1.144E-9 3.586E-1/2.934E-9 1.173E+0/4.881E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 2.000000E+0 1.650000E+0 2.300000E+0 3.030303E-10 2.000001E+0 1.649998E+0 2.300001E+0 6.060606E-10 2.000001E+0 1.650000E+0 2.300000E+0 9.090909E-10 2.000000E+0 1.650001E+0 2.300000E+0 1.212121E-9 2.000001E+0 1.649999E+0 2.300000E+0 1.515152E-9 2.000003E+0 1.649998E+0 2.300014E+0 1.818182E-9 2.000039E+0 1.650001E+0 2.300007E+0 2.121212E-9 2.000099E+0 1.650050E+0 2.299865E+0 2.424242E-9 2.000164E+0 1.650118E+0 2.297357E+0 2.727273E-9 1.998811E+0 1.650187E+0 2.295541E+0 3.030303E-9 1.994781E+0 1.650353E+0 2.308009E+0 3.333333E-9 1.995429E+0 1.650093E+0 2.239413E+0 3.636364E-9 2.001111E+0 1.648378E+0 1.924724E+0 3.939394E-9 2.005398E+0 1.646925E+0 1.228409E+0 4.242424E-9 2.002091E+0 1.646223E+0 6.086524E-1 4.545455E-9 1.973436E+0 1.646613E+0 4.587275E-1 4.848485E-9 1.855636E+0 1.647356E+0 4.082701E-1 5.151515E-9 1.633290E+0 1.649324E+0 3.859290E-1 5.454545E-9 1.370849E+0 1.650619E+0 3.730728E-1 5.757576E-9 1.103946E+0 1.651734E+0 3.646777E-1 6.060606E-9 9.050303E-1 1.652642E+0 3.586614E-1 6.363636E-9 7.639024E-1 1.653120E+0 3.553797E-1 6.666667E-9 6.898229E-1 1.653830E+0 3.528982E-1 6.969697E-9 6.408467E-1 1.655169E+0 3.513550E-1 7.272727E-9 6.115946E-1 1.656008E+0 3.503731E-1 7.575758E-9 5.952447E-1 1.653596E+0 3.496424E-1 7.878788E-9 5.820053E-1 1.643058E+0 3.492373E-1 8.181818E-9 5.739868E-1 1.620833E+0 3.489274E-1 8.484848E-9 5.678309E-1 1.577493E+0 3.487207E-1 8.787879E-9 5.628657E-1 1.525135E+0 3.485979E-1 9.090909E-9 5.599455E-1 1.458407E+0 3.485044E-1 9.393939E-9 5.574132E-1 1.390619E+0 3.484453E-1 9.696970E-9 5.555549E-1 1.322013E+0 3.484023E-1 10.000000E-9 5.542202E-1 1.261599E+0 3.483757E-1 1.030303E-8 5.531586E-1 1.204769E+0 3.483507E-1 1.060606E-8 5.524223E-1 1.160628E+0 3.483299E-1 1.090909E-8 5.518048E-1 1.121109E+0 3.483270E-1 1.121212E-8 5.513985E-1 1.088465E+0 3.483186E-1 1.151515E-8 5.510664E-1 1.059392E+0 3.483058E-1 1.181818E-8 5.507736E-1 1.036824E+0 3.483128E-1 1.212121E-8 5.506205E-1 1.016315E+0 3.483192E-1 1.242424E-8 5.504774E-1 9.989753E-1 3.483131E-1 1.272727E-8 5.503485E-1 9.847777E-1 3.483116E-1 1.303030E-8 5.502729E-1 9.720618E-1 3.483131E-1 1.333333E-8 5.502133E-1 9.623530E-1 3.483108E-1 1.363636E-8 5.501484E-1 9.537875E-1 3.483092E-1 1.393939E-8 5.500952E-1 9.466770E-1 3.483110E-1 1.424242E-8 5.500558E-1 9.410054E-1 3.483096E-1 1.454545E-8 5.500339E-1 9.359289E-1 3.483068E-1 1.484848E-8 5.500216E-1 9.319846E-1 3.483087E-1 1.515152E-8 5.500378E-1 9.285156E-1 3.483093E-1 1.545455E-8 5.500364E-1 9.255465E-1 3.483064E-1 1.575758E-8 5.500180E-1 9.231647E-1 3.483071E-1 1.606061E-8 5.500250E-1 9.210015E-1 3.483090E-1 1.636364E-8 5.500309E-1 9.192584E-1 3.483067E-1 1.666667E-8 5.500170E-1 9.177282E-1 3.483059E-1 1.696970E-8 5.500163E-1 9.163836E-1 3.483082E-1 1.727273E-8 5.500259E-1 9.153000E-1 3.483071E-1 1.757576E-8 5.500168E-1 9.143061E-1 3.483053E-1 1.787879E-8 5.500110E-1 9.134867E-1 3.483073E-1 1.818182E-8 5.500198E-1 9.127693E-1 3.483074E-1 1.848485E-8 5.500174E-1 9.121253E-1 3.483049E-1 1.878788E-8 5.500078E-1 9.116091E-1 3.483062E-1 1.909091E-8 5.500144E-1 9.111320E-1 3.483085E-1 1.939394E-8 5.500169E-1 9.107299E-1 3.483104E-1 1.969697E-8 5.500088E-1 9.103768E-1 3.483110E-1 2.000000E-8 5.500106E-1 9.100525E-1 3.483101E-1 2.030303E-8 5.500175E-1 9.097728E-1 3.483065E-1 2.060606E-8 5.500098E-1 9.094987E-1 3.483042E-1 2.090909E-8 5.500073E-1 9.092341E-1 3.483098E-1 2.121212E-8 5.500140E-1 9.090358E-1 3.483095E-1 2.151515E-8 5.500108E-1 9.088718E-1 3.483043E-1 2.181818E-8 5.500044E-1 9.087691E-1 3.483082E-1 2.212121E-8 5.500108E-1 9.086714E-1 3.483112E-1 2.242424E-8 5.500119E-1 9.085799E-1 3.483058E-1 2.272727E-8 5.500053E-1 9.084892E-1 3.483065E-1 2.303030E-8 5.500085E-1 9.084039E-1 3.483110E-1 2.333333E-8 5.500132E-1 9.083677E-1 3.483071E-1 2.363636E-8 5.500063E-1 9.083420E-1 3.483050E-1 2.393939E-8 5.500055E-1 9.083292E-1 3.483100E-1 2.424242E-8 5.500120E-1 9.083239E-1 3.483089E-1 2.454545E-8 5.500074E-1 9.083195E-1 3.483048E-1 2.484848E-8 5.500026E-1 9.083071E-1 3.483084E-1 2.515152E-8 5.500098E-1 9.082947E-1 3.483099E-1 2.545455E-8 5.500096E-1 9.082825E-1 3.483054E-1 2.575758E-8 5.500022E-1 9.082699E-1 3.483071E-1 2.606061E-8 5.500072E-1 9.082604E-1 3.483106E-1 2.636364E-8 5.500112E-1 9.082646E-1 3.483068E-1 2.666667E-8 5.500037E-1 9.082566E-1 3.483057E-1 2.696970E-8 5.500047E-1 9.082378E-1 3.483102E-1 2.727273E-8 5.500125E-1 9.082387E-1 3.483083E-1 2.757576E-8 5.500060E-1 9.082343E-1 3.483051E-1 2.787879E-8 5.500021E-1 9.082039E-1 3.483087E-1 2.818182E-8 5.500095E-1 9.081833E-1 3.483092E-1 2.848485E-8 5.500077E-1 9.081699E-1 3.483053E-1 2.878788E-8 5.500000E-1 9.081387E-1 3.483075E-1 2.909091E-8 5.500075E-1 9.081208E-1 3.483103E-1 2.939394E-8 5.500105E-1 9.081405E-1 3.483065E-1 2.969697E-8 5.500023E-1 9.081144E-1 3.483066E-1 3.000000E-8 5.500154E-1 9.080613E-1 3.483110E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.096223E+0 4.351644E-1 1.749987E+0 3.030303E-10 1.096221E+0 4.351615E-1 1.749986E+0 6.060606E-10 1.096216E+0 4.351614E-1 1.749985E+0 9.090909E-10 1.096225E+0 4.351584E-1 1.749984E+0 1.212121E-9 1.096223E+0 4.351605E-1 1.749984E+0 1.515152E-9 1.096213E+0 4.351592E-1 1.749984E+0 1.818182E-9 1.096169E+0 4.351539E-1 1.749972E+0 2.121212E-9 1.095879E+0 4.351091E-1 1.750030E+0 2.424242E-9 1.095408E+0 4.350098E-1 1.751289E+0 2.727273E-9 1.095143E+0 4.347364E-1 1.756601E+0 3.030303E-9 1.106274E+0 4.341980E-1 1.727022E+0 3.333333E-9 1.133134E+0 4.329476E-1 1.351973E+0 3.636364E-9 1.118991E+0 4.332374E-1 5.139496E-1 3.939394E-9 1.040824E+0 4.391565E-1 7.975310E-2 4.242424E-9 8.968860E-1 4.490534E-1 1.260685E-2 4.545455E-9 6.497190E-1 4.621474E-1 5.363710E-3 4.848485E-9 3.496171E-1 4.717008E-1 3.649755E-3 5.151515E-9 1.385133E-1 4.707590E-1 2.497742E-3 5.454545E-9 4.497736E-2 4.626789E-1 1.611848E-3 5.757576E-9 1.554669E-2 4.452193E-1 9.908829E-4 6.060606E-9 6.183468E-3 4.251061E-1 6.681213E-4 6.363636E-9 4.447300E-3 4.000743E-1 4.242589E-4 6.666667E-9 3.067249E-3 3.729333E-1 2.822903E-4 6.969697E-9 2.392533E-3 3.375983E-1 1.875693E-4 7.272727E-9 1.931190E-3 2.977707E-1 1.311596E-4 7.575758E-9 1.519931E-3 2.540519E-1 9.395047E-5 7.878788E-9 1.186163E-3 2.064857E-1 6.486559E-5 8.181818E-9 9.291985E-4 1.520198E-1 5.350071E-5 8.484848E-9 7.100630E-4 1.054437E-1 4.191319E-5 8.787879E-9 5.577458E-4 6.701956E-2 3.014235E-5 9.090909E-9 4.289648E-4 4.148825E-2 2.692777E-5 9.393939E-9 3.294471E-4 2.590868E-2 2.354690E-5 9.696970E-9 2.589218E-4 1.455329E-2 1.872376E-5 10.000000E-9 1.995361E-4 9.115542E-3 1.545557E-5 1.030303E-8 1.580675E-4 5.551375E-3 1.303212E-5 1.060606E-8 1.246176E-4 4.466663E-3 1.117785E-5 1.090909E-8 1.003363E-4 3.585974E-3 9.726699E-6 1.121212E-8 8.157983E-5 3.067992E-3 9.014423E-6 1.151515E-8 6.542844E-5 2.566733E-3 8.043699E-6 1.181818E-8 5.555390E-5 2.086791E-3 6.859610E-6 1.212121E-8 4.661206E-5 1.833800E-3 4.030504E-6 1.242424E-8 3.866766E-5 1.604660E-3 3.144241E-6 1.272727E-8 3.443669E-5 1.409839E-3 5.198374E-6 1.303030E-8 3.046315E-5 1.269338E-3 3.117018E-6 1.333333E-8 2.478874E-5 1.147341E-3 3.289880E-7 1.363636E-8 2.249598E-5 1.036269E-3 3.149409E-6 1.393939E-8 2.246768E-5 9.350427E-4 3.159465E-6 1.424242E-8 1.711793E-5 8.453747E-4 -3.229320E-7 1.454545E-8 1.292329E-5 7.619562E-4 1.214782E-6 1.484848E-8 1.412414E-5 6.820091E-4 3.080577E-6 1.515152E-8 1.329908E-5 6.125903E-4 -8.849371E-8 1.545455E-8 1.137368E-5 5.479885E-4 -3.496375E-7 1.575758E-8 1.137851E-5 4.880146E-4 2.332677E-6 1.606061E-8 1.101095E-5 4.350752E-4 2.484556E-7 1.636364E-8 9.374190E-6 3.852731E-4 -1.564861E-6 1.666667E-8 9.106419E-6 3.429658E-4 9.636442E-7 1.696970E-8 9.366203E-6 3.039903E-4 6.705396E-7 1.727273E-8 8.066985E-6 2.676325E-4 -1.950895E-6 1.757576E-8 7.308505E-6 2.379014E-4 7.607779E-9 1.787879E-8 7.676821E-6 2.098352E-4 1.147833E-6 1.818182E-8 6.954241E-6 1.846421E-4 -1.647609E-6 1.848485E-8 5.954908E-6 1.634820E-4 -1.194555E-6 1.878788E-8 6.252380E-6 1.449001E-4 1.434689E-6 1.909091E-8 6.041938E-6 1.279730E-4 -1.178276E-6 1.939394E-8 5.059509E-6 1.130075E-4 -2.285872E-6 1.969697E-8 5.137992E-6 1.022549E-4 7.571798E-7 2.000000E-8 5.376508E-6 8.879270E-5 -1.947593E-7 2.030303E-8 4.430456E-6 7.403011E-5 -3.244026E-6 2.060606E-8 4.102973E-6 6.871479E-5 -3.452813E-7 2.090909E-8 4.464194E-6 6.221853E-5 4.774361E-7 2.121212E-8 3.880394E-6 5.362285E-5 -2.673463E-6 2.151515E-8 3.308767E-6 4.970738E-5 -1.356852E-6 2.181818E-8 3.920895E-6 4.719389E-5 1.498265E-6 2.212121E-8 3.694804E-6 3.669565E-5 -1.732905E-6 2.242424E-8 2.735883E-6 3.159810E-5 -2.427779E-6 2.272727E-8 3.054486E-6 3.427226E-5 7.693774E-7 2.303030E-8 3.340997E-6 2.928878E-5 -7.653836E-7 2.333333E-8 2.611046E-6 2.291853E-5 -3.216220E-6 2.363636E-8 2.519336E-6 2.489357E-5 -1.439768E-7 2.393939E-8 2.860484E-6 2.133121E-5 1.731921E-7 2.424242E-8 2.293952E-6 1.126843E-5 -2.933621E-6 2.454545E-8 1.960952E-6 1.579913E-5 -1.069516E-6 2.484848E-8 2.647670E-6 2.079055E-5 1.075875E-6 2.515152E-8 2.425596E-6 1.022908E-5 -2.000347E-6 2.545455E-8 1.731677E-6 1.074785E-5 -2.002296E-6 2.575758E-8 2.185742E-6 2.191235E-5 1.106950E-6 2.606061E-8 2.301559E-6 1.215797E-5 -1.067546E-6 2.636364E-8 1.412791E-6 5.047243E-6 -2.911688E-6 2.666667E-8 1.680539E-6 2.069246E-5 1.742299E-7 2.696970E-8 2.388063E-6 1.726853E-5 -1.347531E-7 2.727273E-8 1.717628E-6 -1.138305E-6 -3.243995E-6 2.757576E-8 1.481352E-6 7.224019E-6 -7.585427E-7 2.787879E-8 2.166017E-6 1.255163E-5 7.844198E-7 2.818182E-8 1.712375E-6 1.706802E-6 -2.311222E-6 2.848485E-8 9.922654E-7 5.688898E-6 -1.691316E-6 2.878788E-8 1.817638E-6 1.915050E-5 1.417930E-6 2.909091E-8 1.954331E-6 7.861719E-6 -1.378448E-6 2.939394E-8 1.055208E-6 2.354140E-6 -2.620203E-6 2.969697E-8 1.511731E-6 1.200980E-5 4.851560E-7 3.000000E-8 2.376408E-6 -2.278219E-6 -3.647902E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.65 V_fixture_min=2 V_fixture_max=2.3 0.0 4.225831E-1 1.234380E+0 3.483061E-1 3.030303E-10 4.225831E-1 1.234384E+0 3.483050E-1 6.060606E-10 4.225843E-1 1.234384E+0 3.483079E-1 9.090909E-10 4.225893E-1 1.234379E+0 3.483053E-1 1.212121E-9 4.225904E-1 1.234380E+0 3.483032E-1 1.515152E-9 4.225871E-1 1.234384E+0 3.482990E-1 1.818182E-9 4.226207E-1 1.234385E+0 3.483584E-1 2.121212E-9 4.226931E-1 1.234479E+0 3.491685E-1 2.424242E-9 4.232664E-1 1.234750E+0 3.518337E-1 2.727273E-9 4.209666E-1 1.235274E+0 4.321634E-1 3.030303E-9 4.135374E-1 1.236658E+0 1.011148E+0 3.333333E-9 4.310368E-1 1.238201E+0 1.840560E+0 3.636364E-9 6.021464E-1 1.230963E+0 2.188058E+0 3.939394E-9 9.304965E-1 1.220734E+0 2.257710E+0 4.242424E-9 1.303411E+0 1.204103E+0 2.278459E+0 4.545455E-9 1.531924E+0 1.188509E+0 2.287419E+0 4.848485E-9 1.599025E+0 1.181268E+0 2.292562E+0 5.151515E-9 1.639706E+0 1.221171E+0 2.295454E+0 5.454545E-9 1.679419E+0 1.279901E+0 2.297196E+0 5.757576E-9 1.743091E+0 1.392486E+0 2.298449E+0 6.060606E-9 1.791234E+0 1.513794E+0 2.299112E+0 6.363636E-9 1.831408E+0 1.642838E+0 2.299464E+0 6.666667E-9 1.848980E+0 1.752032E+0 2.299702E+0 6.969697E-9 1.861747E+0 1.849555E+0 2.299800E+0 7.272727E-9 1.869566E+0 1.917065E+0 2.299872E+0 7.575758E-9 1.876274E+0 1.958759E+0 2.299921E+0 7.878788E-9 1.880237E+0 1.981759E+0 2.299941E+0 8.181818E-9 1.883356E+0 1.984586E+0 2.299956E+0 8.484848E-9 1.885549E+0 1.985202E+0 2.299970E+0 8.787879E-9 1.886993E+0 1.984041E+0 2.299977E+0 9.090909E-9 1.888152E+0 1.979594E+0 2.299976E+0 9.393939E-9 1.888875E+0 1.973216E+0 2.299983E+0 9.696970E-9 1.889443E+0 1.961413E+0 2.299988E+0 10.000000E-9 1.889854E+0 1.947894E+0 2.299987E+0 1.030303E-8 1.890126E+0 1.931119E+0 2.299990E+0 1.060606E-8 1.890352E+0 1.913632E+0 2.299997E+0 1.090909E-8 1.890498E+0 1.895889E+0 2.299992E+0 1.121212E-8 1.890613E+0 1.880704E+0 2.299990E+0 1.151515E-8 1.890700E+0 1.866965E+0 2.299996E+0 1.181818E-8 1.890764E+0 1.855585E+0 2.299995E+0 1.212121E-8 1.890817E+0 1.846499E+0 2.299990E+0 1.242424E-8 1.890848E+0 1.838442E+0 2.299995E+0 1.272727E-8 1.890877E+0 1.832451E+0 2.299998E+0 1.303030E-8 1.890905E+0 1.827157E+0 2.299996E+0 1.333333E-8 1.890919E+0 1.822786E+0 2.299999E+0 1.363636E-8 1.890932E+0 1.819313E+0 2.300002E+0 1.393939E-8 1.890950E+0 1.816202E+0 2.299998E+0 1.424242E-8 1.890964E+0 1.813813E+0 2.299996E+0 1.454545E-8 1.890975E+0 1.811718E+0 2.299998E+0 1.484848E-8 1.890983E+0 1.809940E+0 2.299998E+0 1.515152E-8 1.890987E+0 1.808525E+0 2.299999E+0 1.545455E-8 1.890987E+0 1.807244E+0 2.299998E+0 1.575758E-8 1.890994E+0 1.806241E+0 2.299998E+0 1.606061E-8 1.891002E+0 1.805362E+0 2.299998E+0 1.636364E-8 1.891002E+0 1.804593E+0 2.299998E+0 1.666667E-8 1.891003E+0 1.803992E+0 2.299998E+0 1.696970E-8 1.891006E+0 1.803444E+0 2.299998E+0 1.727273E-8 1.891007E+0 1.802995E+0 2.299998E+0 1.757576E-8 1.891009E+0 1.802610E+0 2.299997E+0 1.787879E-8 1.891018E+0 1.802273E+0 2.299998E+0 1.818182E-8 1.891023E+0 1.802000E+0 2.299998E+0 1.848485E-8 1.891023E+0 1.801751E+0 2.299998E+0 1.878788E-8 1.891024E+0 1.801553E+0 2.299997E+0 1.909091E-8 1.891025E+0 1.801375E+0 2.299998E+0 1.939394E-8 1.891023E+0 1.801209E+0 2.299998E+0 1.969697E-8 1.891026E+0 1.801094E+0 2.299998E+0 2.000000E-8 1.891033E+0 1.800982E+0 2.300000E+0 2.030303E-8 1.891029E+0 1.800874E+0 2.300001E+0 2.060606E-8 1.891025E+0 1.800795E+0 2.300000E+0 2.090909E-8 1.891032E+0 1.800730E+0 2.299999E+0 2.121212E-8 1.891032E+0 1.800660E+0 2.299999E+0 2.151515E-8 1.891026E+0 1.800602E+0 2.300001E+0 2.181818E-8 1.891031E+0 1.800562E+0 2.300000E+0 2.212121E-8 1.891034E+0 1.800517E+0 2.299998E+0 2.242424E-8 1.891028E+0 1.800472E+0 2.300000E+0 2.272727E-8 1.891030E+0 1.800447E+0 2.300001E+0 2.303030E-8 1.891037E+0 1.800419E+0 2.299999E+0 2.333333E-8 1.891030E+0 1.800387E+0 2.300000E+0 2.363636E-8 1.891027E+0 1.800370E+0 2.300001E+0 2.393939E-8 1.891035E+0 1.800354E+0 2.299999E+0 2.424242E-8 1.891033E+0 1.800322E+0 2.299999E+0 2.454545E-8 1.891026E+0 1.800304E+0 2.300001E+0 2.484848E-8 1.891034E+0 1.800302E+0 2.299999E+0 2.515152E-8 1.891039E+0 1.800285E+0 2.299997E+0 2.545455E-8 1.891034E+0 1.800268E+0 2.299999E+0 2.575758E-8 1.891041E+0 1.800269E+0 2.300000E+0 2.606061E-8 1.891051E+0 1.800261E+0 2.299998E+0 2.636364E-8 1.891047E+0 1.800247E+0 2.299999E+0 2.666667E-8 1.891047E+0 1.800246E+0 2.300000E+0 2.696970E-8 1.891053E+0 1.800242E+0 2.299998E+0 2.727273E-8 1.891050E+0 1.800224E+0 2.299998E+0 2.757576E-8 1.891045E+0 1.800218E+0 2.300000E+0 2.787879E-8 1.891052E+0 1.800220E+0 2.299999E+0 2.818182E-8 1.891053E+0 1.800208E+0 2.299997E+0 2.848485E-8 1.891046E+0 1.800201E+0 2.299999E+0 2.878788E-8 1.891050E+0 1.800207E+0 2.299999E+0 2.909091E-8 1.891054E+0 1.800198E+0 2.299997E+0 2.939394E-8 1.891048E+0 1.800180E+0 2.299999E+0 2.969697E-8 1.891048E+0 1.800188E+0 2.300000E+0 3.000000E-8 1.891055E+0 1.800176E+0 2.300001E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 -9.073271E-7 1.510604E-6 -1.541403E-6 6.060606E-10 -8.833419E-7 4.310086E-7 -1.457589E-7 9.090909E-10 -4.513339E-7 -4.887546E-7 -9.336451E-7 1.212121E-9 -1.705039E-6 -1.181205E-6 -4.112558E-6 1.515152E-9 -1.173635E-5 -2.261984E-6 -1.981300E-5 1.818182E-9 -4.101310E-5 -2.148156E-5 -9.077554E-6 2.121212E-9 -6.278134E-5 -4.629276E-5 1.202422E-3 2.424242E-9 8.191631E-4 -9.875092E-5 3.968731E-4 2.727273E-9 2.297293E-3 -1.909937E-4 -1.463961E-2 3.030303E-9 1.231466E-3 -1.156729E-5 -2.212452E-2 3.333333E-9 -6.065616E-3 1.058916E-3 -3.133071E-2 3.636364E-9 -1.331695E-2 1.893760E-3 9.271501E-2 3.939394E-9 -1.665915E-2 1.874651E-3 4.793734E-1 4.242424E-9 -2.028432E-2 1.731032E-3 9.421249E-1 4.545455E-9 -2.349928E-2 1.026917E-3 1.324627E+0 4.848485E-9 -7.212345E-3 -9.086893E-5 1.553541E+0 5.151515E-9 2.047130E-2 -2.795707E-3 1.639309E+0 5.454545E-9 1.064266E-1 -5.266740E-3 1.696584E+0 5.757576E-9 2.331825E-1 -6.767462E-3 1.717104E+0 6.060606E-9 3.824473E-1 -7.781362E-3 1.730882E+0 6.363636E-9 5.302299E-1 -8.456075E-3 1.740022E+0 6.666667E-9 6.561800E-1 -9.370574E-3 1.743092E+0 6.969697E-9 7.624600E-1 -1.071028E-2 1.745397E+0 7.272727E-9 8.417009E-1 -1.184548E-2 1.747419E+0 7.575758E-9 9.125421E-1 -1.246576E-2 1.748176E+0 7.878788E-9 9.606130E-1 -1.013902E-2 1.748322E+0 8.181818E-9 9.980834E-1 -8.306254E-3 1.748953E+0 8.484848E-9 1.026206E+0 -7.298435E-3 1.749324E+0 8.787879E-9 1.044073E+0 -6.643168E-3 1.749184E+0 9.090909E-9 1.058824E+0 -5.980763E-3 1.749360E+0 9.393939E-9 1.068283E+0 -4.741115E-3 1.749631E+0 9.696970E-9 1.075450E+0 -1.464699E-3 1.749518E+0 10.000000E-9 1.080909E+0 3.963461E-3 1.749518E+0 1.030303E-8 1.084246E+0 1.705856E-2 1.749689E+0 1.060606E-8 1.087051E+0 3.315109E-2 1.749669E+0 1.090909E-8 1.088921E+0 5.577423E-2 1.749610E+0 1.121212E-8 1.090325E+0 8.073858E-2 1.749716E+0 1.151515E-8 1.091424E+0 1.077634E-1 1.749750E+0 1.181818E-8 1.092151E+0 1.356418E-1 1.749702E+0 1.212121E-8 1.092766E+0 1.633817E-1 1.749747E+0 1.242424E-8 1.093206E+0 1.902044E-1 1.749799E+0 1.272727E-8 1.093553E+0 2.156366E-1 1.749765E+0 1.303030E-8 1.093848E+0 2.399278E-1 1.749773E+0 1.333333E-8 1.094061E+0 2.616362E-1 1.749818E+0 1.363636E-8 1.094251E+0 2.821011E-1 1.749796E+0 1.393939E-8 1.094410E+0 3.003386E-1 1.749779E+0 1.424242E-8 1.094588E+0 3.166193E-1 1.749828E+0 1.454545E-8 1.094756E+0 3.315746E-1 1.749827E+0 1.484848E-8 1.094785E+0 3.442983E-1 1.749791E+0 1.515152E-8 1.094827E+0 3.559713E-1 1.749827E+0 1.545455E-8 1.094897E+0 3.660361E-1 1.749852E+0 1.575758E-8 1.094955E+0 3.747677E-1 1.749812E+0 1.606061E-8 1.095014E+0 3.827176E-1 1.749825E+0 1.636364E-8 1.095101E+0 3.892592E-1 1.749867E+0 1.666667E-8 1.095172E+0 3.951911E-1 1.749836E+0 1.696970E-8 1.095223E+0 4.003240E-1 1.749823E+0 1.727273E-8 1.095253E+0 4.046426E-1 1.749867E+0 1.757576E-8 1.095271E+0 4.085641E-1 1.749856E+0 1.787879E-8 1.095260E+0 4.117943E-1 1.749823E+0 1.818182E-8 1.095267E+0 4.146865E-1 1.749860E+0 1.848485E-8 1.095292E+0 4.171825E-1 1.749874E+0 1.878788E-8 1.095282E+0 4.192785E-1 1.749837E+0 1.909091E-8 1.095281E+0 4.211988E-1 1.749854E+0 1.939394E-8 1.095328E+0 4.227506E-1 1.749888E+0 1.969697E-8 1.095377E+0 4.241472E-1 1.749856E+0 2.000000E-8 1.095428E+0 4.253858E-1 1.749867E+0 2.030303E-8 1.095485E+0 4.263900E-1 1.749943E+0 2.060606E-8 1.095533E+0 4.273138E-1 1.749934E+0 2.090909E-8 1.095557E+0 4.280874E-1 1.749904E+0 2.121212E-8 1.095572E+0 4.287705E-1 1.749916E+0 2.151515E-8 1.095580E+0 4.293720E-1 1.749918E+0 2.181818E-8 1.095574E+0 4.298790E-1 1.749906E+0 2.212121E-8 1.095573E+0 4.303474E-1 1.749914E+0 2.242424E-8 1.095582E+0 4.307414E-1 1.749922E+0 2.272727E-8 1.095583E+0 4.310953E-1 1.749911E+0 2.303030E-8 1.095581E+0 4.314169E-1 1.749911E+0 2.333333E-8 1.095593E+0 4.316771E-1 1.749923E+0 2.363636E-8 1.095597E+0 4.319190E-1 1.749915E+0 2.393939E-8 1.095587E+0 4.321361E-1 1.749909E+0 2.424242E-8 1.095606E+0 4.323213E-1 1.749924E+0 2.454545E-8 1.095630E+0 4.324904E-1 1.749922E+0 2.484848E-8 1.095620E+0 4.326843E-1 1.749907E+0 2.515152E-8 1.095626E+0 4.328359E-1 1.749920E+0 2.545455E-8 1.095660E+0 4.328984E-1 1.749928E+0 2.575758E-8 1.095645E+0 4.329828E-1 1.749911E+0 2.606061E-8 1.095627E+0 4.330711E-1 1.749915E+0 2.636364E-8 1.095670E+0 4.331072E-1 1.749931E+0 2.666667E-8 1.095679E+0 4.331941E-1 1.749917E+0 2.696970E-8 1.095648E+0 4.333687E-1 1.749910E+0 2.727273E-8 1.095673E+0 4.334563E-1 1.749928E+0 2.757576E-8 1.095698E+0 4.335102E-1 1.749922E+0 2.787879E-8 1.095668E+0 4.335481E-1 1.749907E+0 2.818182E-8 1.095672E+0 4.335615E-1 1.749924E+0 2.848485E-8 1.095711E+0 4.335442E-1 1.749929E+0 2.878788E-8 1.095691E+0 4.335840E-1 1.749910E+0 2.909091E-8 1.095676E+0 4.336361E-1 1.749919E+0 2.939394E-8 1.095711E+0 4.336695E-1 1.749935E+0 2.969697E-8 1.095710E+0 4.337301E-1 1.749916E+0 3.000000E-8 1.095681E+0 4.338199E-1 1.749926E+0 | |[End data_o | |====================================================================== [End]