|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ27 | TinyLogic(tm) UHS 3-Input NOR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz27p6x_450.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ27 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -5.700844E+0 -5.791872E+0 -5.618815E+0 -4.900000E+0 -5.561596E+0 -5.652389E+0 -5.479483E+0 -4.800000E+0 -5.422369E+0 -5.512933E+0 -5.340170E+0 -4.700000E+0 -5.283167E+0 -5.373505E+0 -5.200876E+0 -4.600000E+0 -5.143989E+0 -5.234106E+0 -5.061602E+0 -4.500000E+0 -5.004838E+0 -5.094737E+0 -4.922349E+0 -4.400000E+0 -4.865714E+0 -4.955400E+0 -4.783118E+0 -4.300000E+0 -4.726619E+0 -4.816098E+0 -4.643911E+0 -4.200000E+0 -4.587556E+0 -4.676831E+0 -4.504730E+0 -4.100000E+0 -4.448525E+0 -4.537603E+0 -4.365575E+0 -4.000000E+0 -4.309529E+0 -4.398416E+0 -4.226448E+0 -3.900000E+0 -4.170570E+0 -4.259271E+0 -4.087352E+0 -3.800000E+0 -4.031651E+0 -4.120172E+0 -3.948288E+0 -3.700000E+0 -3.892774E+0 -3.981122E+0 -3.809259E+0 -3.600000E+0 -3.753943E+0 -3.842125E+0 -3.670267E+0 -3.500000E+0 -3.615161E+0 -3.703184E+0 -3.531315E+0 -3.400000E+0 -3.476431E+0 -3.564303E+0 -3.392406E+0 -3.300000E+0 -3.337757E+0 -3.425487E+0 -3.253545E+0 -3.200000E+0 -3.199146E+0 -3.286741E+0 -3.114734E+0 -3.100000E+0 -3.060601E+0 -3.148072E+0 -2.975979E+0 -3.000000E+0 -2.922129E+0 -3.009486E+0 -2.837286E+0 -2.900000E+0 -2.783738E+0 -2.870990E+0 -2.698661E+0 -2.800000E+0 -2.645434E+0 -2.732594E+0 -2.560114E+0 -2.700000E+0 -2.507228E+0 -2.594308E+0 -2.421657E+0 -2.600000E+0 -2.369131E+0 -2.456143E+0 -2.283309E+0 -2.500000E+0 -2.231155E+0 -2.318113E+0 -2.145094E+0 -2.400000E+0 -2.093317E+0 -2.180235E+0 -2.007052E+0 -2.300000E+0 -1.955636E+0 -2.042526E+0 -1.869231E+0 -2.200000E+0 -1.818137E+0 -1.905012E+0 -1.731698E+0 -2.100000E+0 -1.680850E+0 -1.767719E+0 -1.594518E+0 -2.000000E+0 -1.543814E+0 -1.630682E+0 -1.457746E+0 -1.900000E+0 -1.407080E+0 -1.493946E+0 -1.321416E+0 -1.800000E+0 -1.270711E+0 -1.357566E+0 -1.185547E+0 -1.700000E+0 -1.134792E+0 -1.221613E+0 -1.050164E+0 -1.600000E+0 -9.994341E-1 -1.086186E+0 -9.153151E-1 -1.500000E+0 -8.647833E-1 -9.514139E-1 -7.811071E-1 -1.400000E+0 -7.310467E-1 -8.174859E-1 -6.477354E-1 -1.300000E+0 -5.985380E-1 -6.846790E-1 -5.155557E-1 -1.200000E+0 -4.677922E-1 -5.534364E-1 -3.852492E-1 -1.100000E+0 -3.397775E-1 -4.244878E-1 -2.583019E-1 -1.000000E+0 -2.166403E-1 -2.992321E-1 -1.388568E-1 -9.000000E-1 -1.042892E-1 -1.807360E-1 -4.461971E-2 -8.000000E-1 -2.419430E-2 -7.736763E-2 -1.882517E-2 -7.000000E-1 -4.704275E-3 -1.376216E-2 -1.142889E-2 -6.000000E-1 -1.762484E-3 -1.119578E-3 -3.668082E-3 -5.000000E-1 -2.563691E-4 -1.648574E-4 -4.285987E-4 -4.000000E-1 -1.674503E-5 -1.866297E-5 -1.647497E-5 -3.000000E-1 -6.543805E-7 -1.289222E-6 -2.795677E-7 -2.000000E-1 -1.828075E-8 -6.651738E-8 -3.127833E-9 -1.000000E-1 -3.986466E-10 -2.679528E-9 -3.772868E-11 1.000000E-1 -7.438522E-12 1.424713E-11 -9.762580E-12 2.000000E-1 -5.947798E-12 2.073108E-11 -8.535061E-12 3.000000E-1 -4.590661E-12 2.357237E-11 -7.170264E-12 4.000000E-1 -3.298140E-12 2.608125E-11 -5.972889E-12 5.000000E-1 -1.897815E-12 2.853540E-11 -4.778844E-12 6.000000E-1 -6.090682E-13 3.074474E-11 -3.354650E-12 7.000000E-1 3.350655E-13 3.328271E-11 -2.387424E-12 8.000000E-1 1.963985E-12 3.536372E-11 -9.627854E-13 9.000000E-1 3.365308E-12 3.744117E-11 4.618528E-13 1.000000E+0 4.536371E-12 3.974111E-11 1.429079E-12 1.100000E+0 6.164403E-12 4.204327E-11 2.853273E-12 1.200000E+0 7.109869E-12 4.411450E-11 4.276135E-12 1.300000E+0 8.054446E-12 4.664048E-11 5.698553E-12 1.400000E+0 9.453771E-12 4.916690E-11 6.667555E-12 1.500000E+0 1.085265E-11 5.078161E-11 7.635670E-12 1.600000E+0 1.225331E-11 5.330804E-11 9.060308E-12 1.700000E+0 1.319833E-11 5.537794E-11 1.002887E-11 1.800000E+0 1.505285E-11 5.790303E-11 1.145040E-11 1.900000E+0 1.599609E-11 5.997160E-11 1.332889E-11 2.000000E+0 1.739764E-11 6.249669E-11 1.384404E-11 2.100000E+0 1.879741E-11 6.456703E-11 1.435918E-11 2.200000E+0 2.065192E-11 6.709390E-11 1.668976E-11 2.300000E+0 2.068745E-11 6.916247E-11 1.720402E-11 2.400000E+0 2.345058E-11 7.259884E-11 1.953726E-11 2.500000E+0 2.439471E-11 7.421710E-11 2.004885E-11 2.600000E+0 2.534328E-11 7.674485E-11 2.238298E-11 2.700000E+0 2.719691E-11 7.836489E-11 2.289724E-11 2.800000E+0 2.723244E-11 8.180481E-11 2.432010E-11 2.900000E+0 2.908784E-11 8.433701E-11 2.574296E-11 3.000000E+0 3.003198E-11 8.596326E-11 2.625722E-11 3.100000E+0 3.279954E-11 8.850345E-11 2.859046E-11 3.200000E+0 3.374456E-11 9.013326E-11 2.819256E-11 3.300000E+0 3.469314E-11 9.268145E-11 2.961809E-11 3.400000E+0 3.563905E-11 9.523052E-11 3.104006E-11 3.500000E+0 3.658940E-11 9.869975E-11 3.246470E-11 3.600000E+0 3.844925E-11 9.944937E-11 3.388756E-11 3.700000E+0 4.030731E-11 1.029328E-10 3.531042E-11 3.800000E+0 4.125767E-11 1.046079E-10 3.764811E-11 3.900000E+0 4.220802E-11 1.072103E-10 3.815792E-11 4.000000E+0 4.316192E-11 1.098233E-10 3.867306E-11 4.100000E+0 4.411760E-11 1.106369E-10 4.100897E-11 4.200000E+0 4.507328E-11 1.142020E-10 3.969802E-11 4.300000E+0 4.603251E-11 1.168790E-10 4.203216E-11 4.400000E+0 4.881074E-11 1.204885E-10 4.436629E-11 4.500000E+0 4.977352E-11 1.214087E-10 4.488321E-11 4.600000E+0 5.074519E-11 1.232686E-10 4.539658E-11 4.700000E+0 5.353229E-11 1.269847E-10 4.590817E-11 4.800000E+0 5.450751E-11 1.325696E-10 5.006307E-11 4.900000E+0 5.730350E-11 1.309247E-10 5.057466E-11 5.000000E+0 5.464784E-11 1.366143E-10 5.109158E-11 | [POWER Clamp] 0.0 5.464784E-11 1.214087E-10 5.730705E-11 -10.000000E-2 5.746160E-11 1.232686E-10 5.964296E-11 -2.000000E-1 5.845813E-11 1.269918E-10 6.015988E-11 -3.000000E-1 6.127721E-11 1.325696E-10 6.249401E-11 -4.000000E-1 6.228796E-11 1.327472E-10 6.301093E-11 -5.000000E-1 6.330403E-11 1.366143E-10 6.352785E-11 -6.000000E-1 6.251178E-11 1.369110E-10 6.404122E-11 -7.000000E-1 6.900081E-11 1.445422E-10 6.638068E-11 -8.000000E-1 6.641088E-11 1.468035E-10 6.872014E-11 -9.000000E-1 7.110757E-11 1.491394E-10 6.741985E-11 -1.000000E+0 7.035440E-11 1.533832E-10 6.975398E-11 -1.100000E+0 7.143797E-11 1.577281E-10 7.027445E-11 -1.200000E+0 7.435297E-11 1.621761E-10 7.443290E-11 -1.300000E+0 7.545787E-11 1.667396E-10 7.313439E-11 -1.400000E+0 7.840129E-11 1.714292E-10 7.546319E-11 -1.500000E+0 7.954527E-11 1.762502E-10 7.599255E-11 -1.600000E+0 7.888802E-11 1.848531E-10 7.651480E-11 -1.700000E+0 8.370372E-11 1.881554E-10 7.885959E-11 -1.800000E+0 8.308200E-11 1.916104E-10 8.119727E-11 -1.900000E+0 8.611424E-11 1.988846E-10 8.171952E-11 -2.000000E+0 8.736124E-11 2.063453E-10 8.588685E-11 -2.100000E+0 8.862956E-11 2.139996E-10 8.641266E-11 -2.200000E+0 9.173108E-11 2.218618E-10 8.329692E-11 -2.300000E+0 9.304203E-11 2.281199E-10 8.746426E-11 -2.400000E+0 9.438141E-11 2.364297E-10 8.798651E-11 -2.500000E+0 9.757174E-11 2.486226E-10 8.851941E-11 -2.600000E+0 1.007869E-10 2.537954E-10 8.904877E-11 -2.700000E+0 1.040341E-10 2.665141E-10 9.321610E-11 -2.800000E+0 1.036718E-10 2.758684E-10 9.374546E-11 -2.900000E+0 1.069793E-10 2.873402E-10 9.063328E-11 -3.000000E+0 1.103260E-10 2.991210E-10 9.481127E-11 -3.100000E+0 1.118821E-10 3.112144E-10 9.534773E-11 -3.200000E+0 1.134844E-10 3.218264E-10 9.952217E-11 -3.300000E+0 1.205685E-10 3.382435E-10 1.000515E-10 -3.400000E+0 1.204193E-10 3.531969E-10 1.005915E-10 -3.500000E+0 1.239613E-10 3.685269E-10 9.749002E-11 -3.600000E+0 1.238903E-10 3.842441E-10 9.804069E-11 -3.700000E+0 1.311591E-10 3.985402E-10 9.858070E-11 -3.800000E+0 1.348113E-10 4.168794E-10 9.911006E-11 -3.900000E+0 1.385168E-10 4.374852E-10 9.966428E-11 -4.000000E+0 1.386340E-10 4.530709E-10 1.074802E-10 -4.100000E+0 1.387975E-10 4.745649E-10 1.116689E-10 -4.200000E+0 1.426593E-10 4.965349E-10 1.122231E-10 -4.300000E+0 1.501910E-10 5.189774E-10 1.127596E-10 -4.400000E+0 1.505108E-10 5.437576E-10 1.133174E-10 -4.500000E+0 1.545182E-10 5.653973E-10 1.175096E-10 -4.600000E+0 1.585790E-10 5.912042E-10 1.144222E-10 -4.700000E+0 1.627072E-10 6.175547E-10 1.149800E-10 -4.800000E+0 1.705161E-10 6.480904E-10 1.155378E-10 -4.900000E+0 1.747510E-10 6.719185E-10 1.233715E-10 -5.000000E+0 1.754118E-10 7.036194E-10 1.239329E-10 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 1.348580E-1 4.000735E-2 2.209248E-1 -4.800000E+0 1.368738E-1 5.740133E-2 2.172912E-1 -4.700000E+0 1.363273E-1 6.898110E-2 2.156597E-1 -4.500000E+0 1.346885E-1 7.958815E-2 2.133942E-1 -4.400000E+0 1.338857E-1 8.041430E-2 2.131285E-1 -4.200000E+0 1.328667E-1 8.028526E-2 2.165441E-1 -4.100000E+0 1.329749E-1 7.987155E-2 2.232566E-1 -3.900000E+0 1.366537E-1 7.887446E-2 2.967459E-1 -3.800000E+0 1.445799E-1 7.845460E-2 4.284928E-1 -3.600000E+0 2.770934E-1 7.843214E-2 5.125823E-1 -3.500000E+0 3.443379E-1 7.956891E-2 5.160719E-1 -3.300000E+0 3.614064E-1 1.140491E-1 5.108414E-1 -3.200000E+0 3.611419E-1 2.062104E-1 5.044877E-1 -3.000000E+0 3.532064E-1 2.399463E-1 4.868658E-1 -2.900000E+0 3.467754E-1 2.420615E-1 4.761467E-1 -2.700000E+0 3.305672E-1 2.381327E-1 4.517593E-1 -2.600000E+0 3.211583E-1 2.336754E-1 4.383247E-1 -2.400000E+0 3.003408E-1 2.215836E-1 4.093975E-1 -2.300000E+0 2.891028E-1 2.143427E-1 3.940317E-1 -2.100000E+0 2.652846E-1 1.980980E-1 3.617394E-1 -2.000000E+0 2.527985E-1 1.892634E-1 3.448808E-1 -1.800000E+0 2.268204E-1 1.704590E-1 3.097756E-1 -1.700000E+0 2.133561E-1 1.605542E-1 2.916560E-1 -1.500000E+0 1.859640E-1 1.399514E-1 2.551113E-1 -1.400000E+0 1.722705E-1 1.295254E-1 2.367421E-1 -1.200000E+0 1.449832E-1 1.088438E-1 1.998127E-1 -1.100000E+0 1.313954E-1 9.860686E-2 1.812707E-1 -9.000000E-1 1.044024E-1 7.836427E-2 1.443399E-1 -8.000000E-1 9.111728E-2 6.838967E-2 1.268728E-1 -6.000000E-1 6.659176E-2 4.909150E-2 9.507870E-2 -5.000000E-1 5.527328E-2 4.029741E-2 7.925008E-2 -3.000000E-1 3.289139E-2 2.380967E-2 4.755066E-2 -2.000000E-1 2.182484E-2 1.574742E-2 3.168878E-2 0.0 1.395542E-10 1.791229E-10 1.374747E-10 2.000000E-1 -2.096346E-2 -1.497073E-2 -3.069085E-2 3.000000E-1 -3.098190E-2 -2.208790E-2 -4.534058E-2 5.000000E-1 -5.009383E-2 -3.558388E-2 -7.326606E-2 6.000000E-1 -5.918800E-2 -4.196196E-2 -8.654878E-2 8.000000E-1 -7.645459E-2 -5.397662E-2 -1.117715E-1 9.000000E-1 -8.462781E-2 -5.961260E-2 -1.237185E-1 1.100000E+0 -1.000563E-1 -7.014068E-2 -1.463010E-1 1.200000E+0 -1.073126E-1 -7.503249E-2 -1.569436E-1 1.400000E+0 -1.209123E-1 -8.407162E-2 -1.769491E-1 1.500000E+0 -1.272571E-1 -8.821933E-2 -1.863193E-1 1.700000E+0 -1.390409E-1 -9.577368E-2 -2.038132E-1 1.800000E+0 -1.444823E-1 -9.918240E-2 -2.119448E-1 2.000000E+0 -1.544719E-1 -1.052723E-1 -2.269987E-1 2.100000E+0 -1.590244E-1 -1.079600E-1 -2.339304E-1 2.300000E+0 -1.672612E-1 -1.126470E-1 -2.466312E-1 2.400000E+0 -1.709549E-1 -1.146632E-1 -2.524138E-1 2.600000E+0 -1.775284E-1 -1.181037E-1 -2.628874E-1 2.700000E+0 -1.804290E-1 -1.195620E-1 -2.676013E-1 2.900000E+0 -1.855309E-1 -1.220566E-1 -2.760589E-1 3.000000E+0 -1.877697E-1 -1.231349E-1 -2.798403E-1 3.200000E+0 -1.917303E-1 -1.250467E-1 -2.866169E-1 3.300000E+0 -1.934957E-1 -1.259093E-1 -2.896577E-1 3.500000E+0 -1.966925E-1 -1.274999E-1 -2.951529E-1 3.600000E+0 -1.981549E-1 -1.282422E-1 -2.976459E-1 3.800000E+0 -2.008658E-1 -1.296446E-1 -3.022045E-1 3.900000E+0 -2.021313E-1 -1.303114E-1 -3.042972E-1 4.100000E+0 -2.045136E-1 -1.315876E-1 -3.081660E-1 4.200000E+0 -2.056397E-1 -1.322005E-1 -3.099607E-1 4.400000E+0 -2.077799E-1 -1.333821E-1 -3.133092E-1 4.500000E+0 -2.087997E-1 -1.339529E-1 -3.148762E-1 4.700000E+0 -2.107501E-1 -1.350586E-1 -3.178228E-1 4.800000E+0 -2.116846E-1 -1.355952E-1 -3.192119E-1 5.000000E+0 -2.134804E-1 -1.367074E-1 -3.218416E-1 5.200000E+0 -2.151879E-1 -1.461038E-1 -3.242959E-1 5.300000E+0 -2.160117E-1 -2.359748E-1 -3.254645E-1 5.500000E+0 -2.176782E-1 -1.152701E+0 -3.276972E-1 5.600000E+0 -2.190202E-1 -1.781582E+0 -3.287657E-1 5.800000E+0 -2.367167E-1 -3.124709E+0 -3.308167E-1 5.900000E+0 -4.091041E-1 -3.817097E+0 -3.318059E-1 6.100000E+0 -1.480944E+0 -5.223255E+0 -3.348285E-1 6.200000E+0 -2.122190E+0 -5.933453E+0 -3.389753E-1 6.400000E+0 -3.458951E+0 -7.363208E+0 -3.697360E-1 6.500000E+0 -4.141287E+0 -8.081616E+0 -6.657674E-1 6.700000E+0 -5.520912E+0 -9.523626E+0 -1.863633E+0 6.800000E+0 -6.215806E+0 -1.024672E+1 -2.524038E+0 7.000000E+0 -7.612404E+0 -1.169621E+1 -3.879295E+0 7.100000E+0 -8.313299E+0 -1.242234E+1 -4.566157E+0 7.300000E+0 -9.718946E+0 -1.387685E+1 -5.950137E+0 7.400000E+0 -1.042334E+1 -1.460509E+1 -6.645673E+0 7.600000E+0 -1.183459E+1 -1.606321E+1 -8.041565E+0 7.700000E+0 -1.254126E+1 -1.679300E+1 -8.741364E+0 7.900000E+0 -1.395633E+1 -1.825384E+1 -1.014374E+1 8.000000E+0 -1.466460E+1 -1.898482E+1 -1.084606E+1 8.200000E+0 -1.608242E+1 -2.044777E+1 -1.225251E+1 8.300000E+0 -1.679188E+1 -2.117970E+1 -1.295650E+1 8.500000E+0 -1.821178E+1 -2.264434E+1 -1.436574E+1 8.600000E+0 -1.892216E+1 -2.337703E+1 -1.507091E+1 8.800000E+0 -2.034369E+1 -2.484306E+1 -1.648219E+1 8.900000E+0 -2.105479E+1 -2.557638E+1 -1.718824E+1 9.100000E+0 -2.247763E+1 -2.704357E+1 -1.860105E+1 9.200000E+0 -2.318933E+1 -2.777742E+1 -1.930778E+1 9.400000E+0 -2.461324E+1 -2.924559E+1 -2.072182E+1 9.500000E+0 -2.532543E+1 -2.997989E+1 -2.142909E+1 9.700000E+0 -2.675024E+1 -3.144890E+1 -2.284410E+1 9.800000E+0 -2.746285E+1 -3.218359E+1 -2.355182E+1 1.000000E+1 -2.888842E+1 -3.365333E+1 -2.496764E+1 | [Pulldown] -5.000000E+0 -2.864594E+1 -2.982624E+1 -2.814618E+1 -4.800000E+0 -2.722136E+1 -2.835848E+1 -2.673052E+1 -4.700000E+0 -2.650926E+1 -2.762483E+1 -2.602284E+1 -4.500000E+0 -2.508547E+1 -2.615802E+1 -2.460780E+1 -4.400000E+0 -2.437380E+1 -2.542488E+1 -2.390046E+1 -4.200000E+0 -2.295093E+1 -2.395918E+1 -2.248617E+1 -4.100000E+0 -2.223975E+1 -2.322664E+1 -2.177923E+1 -3.900000E+0 -2.081799E+1 -2.176226E+1 -2.036583E+1 -3.800000E+0 -2.010743E+1 -2.103045E+1 -1.965938E+1 -3.600000E+0 -1.868701E+1 -1.956767E+1 -1.824707E+1 -3.500000E+0 -1.797719E+1 -1.883675E+1 -1.754123E+1 -3.300000E+0 -1.655846E+1 -1.737597E+1 -1.613028E+1 -3.200000E+0 -1.584958E+1 -1.664617E+1 -1.542522E+1 -3.000000E+0 -1.443299E+1 -1.518792E+1 -1.401602E+1 -2.900000E+0 -1.372534E+1 -1.445955E+1 -1.331196E+1 -2.700000E+0 -1.231158E+1 -1.300463E+1 -1.190512E+1 -2.600000E+0 -1.160559E+1 -1.227820E+1 -1.120244E+1 -2.400000E+0 -1.019576E+1 -1.082783E+1 -9.798885E+0 -2.300000E+0 -9.492134E+0 -1.010411E+1 -9.098195E+0 -2.100000E+0 -8.088117E+0 -8.660372E+0 -7.699598E+0 -2.000000E+0 -7.388113E+0 -7.940756E+0 -7.002041E+0 -1.800000E+0 -5.993519E+0 -6.507511E+0 -5.611728E+0 -1.700000E+0 -5.299787E+0 -5.794764E+0 -4.919811E+0 -1.500000E+0 -3.923060E+0 -4.380584E+0 -3.546125E+0 -1.400000E+0 -3.242669E+0 -3.681599E+0 -2.867212E+0 -1.200000E+0 -1.912316E+0 -2.312258E+0 -1.543278E+0 -1.100000E+0 -1.277654E+0 -1.653328E+0 -9.224061E-1 -9.000000E-1 -2.641801E-1 -4.900224E-1 -2.038722E-1 -8.000000E-1 -1.320918E-1 -1.597552E-1 -1.739448E-1 -6.000000E-1 -9.347883E-2 -6.292316E-2 -1.313984E-1 -5.000000E-1 -7.828986E-2 -5.234821E-2 -1.103380E-1 -3.000000E-1 -4.759470E-2 -3.153243E-2 -6.759514E-2 -2.000000E-1 -3.191848E-2 -2.104011E-2 -4.552108E-2 0.0 -2.550097E-10 -2.591520E-10 -2.805000E-10 2.000000E-1 3.064424E-2 1.994137E-2 4.422737E-2 3.000000E-1 4.481223E-2 2.914124E-2 6.475677E-2 5.000000E-1 7.094576E-2 4.607075E-2 1.027681E-1 6.000000E-1 8.295254E-2 5.382783E-2 1.202989E-1 8.000000E-1 1.049453E-1 6.799212E-2 1.525307E-1 9.000000E-1 1.149689E-1 7.442417E-2 1.672776E-1 1.100000E+0 1.331568E-1 8.604591E-2 1.941375E-1 1.200000E+0 1.413514E-1 9.125667E-2 2.062847E-1 1.400000E+0 1.560000E-1 1.005232E-1 2.280680E-1 1.500000E+0 1.624673E-1 1.045930E-1 2.377060E-1 1.700000E+0 1.736805E-1 1.116243E-1 2.544029E-1 1.800000E+0 1.784040E-1 1.145856E-1 2.613980E-1 2.000000E+0 1.860083E-1 1.193888E-1 2.725068E-1 2.100000E+0 1.888911E-1 1.212390E-1 2.766285E-1 2.300000E+0 1.930498E-1 1.239620E-1 2.824446E-1 2.400000E+0 1.944990E-1 1.249292E-1 2.844328E-1 2.600000E+0 1.965767E-1 1.263324E-1 2.872519E-1 2.700000E+0 1.973378E-1 1.268508E-1 2.882765E-1 2.900000E+0 1.985198E-1 1.276597E-1 2.898592E-1 3.000000E+0 1.989934E-1 1.279850E-1 2.904901E-1 3.200000E+0 1.997878E-1 1.285324E-1 2.915437E-1 3.300000E+0 2.001292E-1 1.287683E-1 2.919946E-1 3.500000E+0 2.007345E-1 1.291873E-1 2.927907E-1 3.600000E+0 2.010075E-1 1.293766E-1 2.931487E-1 3.800000E+0 2.015110E-1 1.297259E-1 2.938078E-1 3.900000E+0 2.017466E-1 1.298891E-1 2.941163E-1 4.100000E+0 2.021959E-1 1.301993E-1 2.947071E-1 4.200000E+0 2.024134E-1 1.303486E-1 2.949952E-1 4.400000E+0 2.028432E-1 1.306407E-1 2.955711E-1 4.500000E+0 2.030593E-1 1.307856E-1 2.958649E-1 4.700000E+0 2.035038E-1 1.310788E-1 2.964803E-1 4.800000E+0 2.037367E-1 1.312297E-1 2.968092E-1 5.000000E+0 2.042372E-1 1.316072E-1 2.975303E-1 5.200000E+0 2.048058E-1 1.337948E-1 2.983705E-1 5.300000E+0 2.051257E-1 1.355826E-1 2.988511E-1 5.500000E+0 2.058630E-1 1.395335E-1 2.999729E-1 5.600000E+0 2.063175E-1 1.416124E-1 3.006335E-1 5.800000E+0 2.096404E-1 1.459191E-1 3.022124E-1 5.900000E+0 2.125071E-1 1.481435E-1 3.031584E-1 6.100000E+0 2.189026E-1 1.527447E-1 3.054451E-1 6.200000E+0 2.223227E-1 1.551305E-1 3.068332E-1 6.400000E+0 2.295784E-1 1.601036E-1 3.132007E-1 6.500000E+0 2.334301E-1 1.627060E-1 3.186383E-1 6.700000E+0 2.416490E-1 1.681861E-1 3.307670E-1 6.800000E+0 2.460503E-1 1.710834E-1 3.373287E-1 7.000000E+0 2.555342E-1 1.772461E-1 3.514854E-1 7.100000E+0 2.606594E-1 1.805343E-1 3.591309E-1 7.300000E+0 2.717913E-1 1.875845E-1 3.757132E-1 7.400000E+0 2.778462E-1 1.913714E-1 3.847198E-1 7.600000E+0 2.910598E-1 1.995311E-1 4.043481E-1 7.700000E+0 2.982701E-1 2.039288E-1 4.150462E-1 7.900000E+0 3.140293E-1 2.134194E-1 4.384045E-1 8.000000E+0 3.226312E-1 2.185340E-1 4.511433E-1 8.200000E+0 3.414112E-1 2.295473E-1 4.789359E-1 8.300000E+0 3.516415E-1 2.354583E-1 4.940672E-1 8.500000E+0 3.739093E-1 2.480943E-1 5.269900E-1 8.600000E+0 3.859955E-1 2.548028E-1 5.448555E-1 8.800000E+0 4.121877E-1 2.688492E-1 5.835735E-1 8.900000E+0 4.263358E-1 2.760016E-1 6.044943E-1 9.100000E+0 4.568294E-1 2.881676E-1 6.496219E-1 9.200000E+0 4.732047E-1 2.889988E-1 6.738895E-1 9.400000E+0 5.082591E-1 2.861022E-1 7.259734E-1 9.500000E+0 5.269372E-1 2.891674E-1 7.538410E-1 9.700000E+0 5.664764E-1 3.042893E-1 8.133418E-1 9.800000E+0 5.871571E-1 3.146464E-1 8.450140E-1 1.000000E+1 6.279713E-1 3.387101E-1 9.122792E-1 | [Ramp] dV/dt_r 2.497E+0/3.364E-10 2.083E+0/7.133E-10 2.906E+0/2.207E-10 dV/dt_f 2.622E+0/6.629E-10 2.173E+0/1.158E-9 3.010E+0/4.900E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-10 5.000061E+0 4.500105E+0 5.500024E+0 3.030303E-10 5.000005E+0 4.500044E+0 5.499976E+0 4.545455E-10 4.999932E+0 4.499953E+0 5.499928E+0 6.060606E-10 4.999883E+0 4.499897E+0 5.499904E+0 7.575758E-10 4.999859E+0 4.499868E+0 5.499890E+0 9.090909E-10 4.999825E+0 4.499799E+0 5.499886E+0 1.060606E-9 4.999793E+0 4.499727E+0 5.499882E+0 1.212121E-9 4.999761E+0 4.499655E+0 5.499877E+0 1.363636E-9 4.999712E+0 4.499497E+0 5.499838E+0 1.515152E-9 4.999537E+0 4.499220E+0 5.499709E+0 1.666667E-9 4.999183E+0 4.498944E+0 5.499702E+0 1.818182E-9 4.999333E+0 4.498682E+0 5.500634E+0 1.969697E-9 5.000678E+0 4.498819E+0 5.502905E+0 2.121212E-9 5.004870E+0 4.500340E+0 5.495535E+0 2.272727E-9 5.006275E+0 4.502892E+0 5.388948E+0 2.424242E-9 4.938910E+0 4.509663E+0 5.158664E+0 2.575758E-9 4.802785E+0 4.506499E+0 4.820038E+0 2.727273E-9 4.606462E+0 4.482314E+0 4.352158E+0 2.878788E-9 4.348391E+0 4.407517E+0 3.518819E+0 3.030303E-9 4.043109E+0 4.308881E+0 2.419350E+0 3.181818E-9 3.543937E+0 4.171776E+0 1.409611E+0 3.333333E-9 2.870841E+0 4.008912E+0 9.984888E-1 3.484848E-9 2.180960E+0 3.843893E+0 8.195790E-1 3.636364E-9 1.579971E+0 3.647743E+0 6.673730E-1 3.787879E-9 1.248791E+0 3.400058E+0 5.875234E-1 3.939394E-9 1.032232E+0 3.077862E+0 5.545177E-1 4.090909E-9 9.256944E-1 2.714425E+0 5.248113E-1 4.242424E-9 8.519996E-1 2.344952E+0 5.170405E-1 4.393939E-9 7.783048E-1 1.993272E+0 5.114832E-1 4.545455E-9 7.289629E-1 1.715220E+0 5.068946E-1 4.696970E-9 7.043160E-1 1.516190E+0 5.023318E-1 4.848485E-9 6.936500E-1 1.345234E+0 4.996746E-1 5.000000E-9 6.831756E-1 1.245930E+0 4.973345E-1 5.151515E-9 6.727012E-1 1.170890E+0 4.949943E-1 5.303030E-9 6.670592E-1 1.096131E+0 4.933171E-1 5.454545E-9 6.636913E-1 1.045174E+0 4.921664E-1 5.606061E-9 6.603233E-1 1.012018E+0 4.910157E-1 5.757576E-9 6.569688E-1 9.788614E-1 4.900439E-1 5.909091E-9 6.536362E-1 9.521623E-1 4.894414E-1 6.060606E-9 6.503036E-1 9.419267E-1 4.888691E-1 6.212121E-9 6.471773E-1 9.316912E-1 4.883146E-1 6.363636E-9 6.464245E-1 9.220707E-1 4.879880E-1 6.515152E-9 6.456716E-1 9.154994E-1 4.876909E-1 6.666667E-9 6.449188E-1 9.096227E-1 4.873940E-1 6.818182E-9 6.437073E-1 9.038586E-1 4.871932E-1 6.969697E-9 6.423663E-1 8.997715E-1 4.870425E-1 7.121212E-9 6.410254E-1 8.966848E-1 4.868919E-1 7.272727E-9 6.403065E-1 8.935982E-1 4.867682E-1 7.424242E-9 6.402614E-1 8.907565E-1 4.866843E-1 7.575758E-9 6.402162E-1 8.883116E-1 4.866026E-1 7.727273E-9 6.400668E-1 8.858667E-1 4.865270E-1 7.878788E-9 6.394424E-1 8.836452E-1 4.864825E-1 8.030303E-9 6.388179E-1 8.823601E-1 4.864417E-1 8.181818E-9 6.381934E-1 8.811939E-1 4.864008E-1 8.333333E-9 6.382259E-1 8.800326E-1 4.863729E-1 8.484848E-9 6.383479E-1 8.789138E-1 4.863491E-1 8.636364E-9 6.384699E-1 8.778147E-1 4.863253E-1 8.787879E-9 6.383302E-1 8.767155E-1 4.863074E-1 8.939394E-9 6.380009E-1 8.759407E-1 4.862959E-1 9.090909E-9 6.376716E-1 8.755150E-1 4.862846E-1 9.242424E-9 6.374721E-1 8.750893E-1 4.862743E-1 9.393939E-9 6.376062E-1 8.746430E-1 4.862668E-1 9.545455E-9 6.377404E-1 8.741207E-1 4.862596E-1 9.696970E-9 6.378746E-1 8.735957E-1 4.862525E-1 9.848485E-9 6.376901E-1 8.731129E-1 4.862488E-1 10.000000E-9 6.374990E-1 8.728906E-1 4.862457E-1 1.015152E-8 6.373080E-1 8.727566E-1 4.862426E-1 1.030303E-8 6.373204E-1 8.726217E-1 4.862396E-1 1.045455E-8 6.374284E-1 8.724108E-1 4.862366E-1 1.060606E-8 6.375365E-1 8.721431E-1 4.862336E-1 1.075758E-8 6.375587E-1 8.718753E-1 4.862312E-1 1.090909E-8 6.374409E-1 8.716769E-1 4.862298E-1 1.106061E-8 6.373231E-1 8.716551E-1 4.862286E-1 1.121212E-8 6.372210E-1 8.716333E-1 4.862274E-1 1.136364E-8 6.372989E-1 8.715938E-1 4.862263E-1 1.151515E-8 6.373768E-1 8.714662E-1 4.862252E-1 1.166667E-8 6.374548E-1 8.713185E-1 4.862242E-1 1.181818E-8 6.374135E-1 8.711775E-1 4.862240E-1 1.196970E-8 6.373387E-1 8.711360E-1 4.862242E-1 1.212121E-8 6.372638E-1 8.711537E-1 4.862245E-1 1.227273E-8 6.372509E-1 8.711714E-1 4.862243E-1 1.242424E-8 6.373051E-1 8.711485E-1 4.862234E-1 1.257576E-8 6.373593E-1 8.710597E-1 4.862225E-1 1.272727E-8 6.373950E-1 8.709709E-1 4.862217E-1 1.287879E-8 6.373465E-1 8.709025E-1 4.862210E-1 1.303030E-8 6.372979E-1 8.709198E-1 4.862204E-1 1.318182E-8 6.372494E-1 8.709481E-1 4.862198E-1 1.333333E-8 6.372754E-1 8.709698E-1 4.862198E-1 1.348485E-8 6.373116E-1 8.709363E-1 4.862200E-1 1.363636E-8 6.373478E-1 8.708773E-1 4.862201E-1 1.378788E-8 6.373449E-1 8.708183E-1 4.862200E-1 1.393939E-8 6.373136E-1 8.708015E-1 4.862195E-1 1.409091E-8 6.372823E-1 8.708301E-1 4.862190E-1 1.424242E-8 6.372665E-1 8.708587E-1 4.862187E-1 1.439394E-8 6.372908E-1 8.708727E-1 4.862188E-1 1.454545E-8 6.373150E-1 8.708334E-1 4.862190E-1 1.469697E-8 6.373393E-1 8.707922E-1 4.862192E-1 1.484848E-8 6.373068E-1 8.707658E-1 4.862188E-1 1.500000E-8 6.372732E-1 8.708313E-1 4.862183E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.126121E+0 3.430349E+0 4.823071E+0 1.515152E-10 4.126130E+0 3.430365E+0 4.823068E+0 3.030303E-10 4.126079E+0 3.430264E+0 4.823031E+0 4.545455E-10 4.126026E+0 3.430148E+0 4.823015E+0 6.060606E-10 4.126039E+0 3.430121E+0 4.823067E+0 7.575758E-10 4.126174E+0 3.430251E+0 4.823167E+0 9.090909E-10 4.126385E+0 3.430521E+0 4.823288E+0 1.060606E-9 4.126621E+0 3.430842E+0 4.823408E+0 1.212121E-9 4.126857E+0 3.431163E+0 4.823529E+0 1.363636E-9 4.127148E+0 3.431703E+0 4.823660E+0 1.515152E-9 4.127548E+0 3.432544E+0 4.823778E+0 1.666667E-9 4.127901E+0 3.433385E+0 4.823876E+0 1.818182E-9 4.127800E+0 3.434201E+0 4.823317E+0 1.969697E-9 4.125601E+0 3.434076E+0 4.821256E+0 2.121212E-9 4.119154E+0 3.430387E+0 4.795561E+0 2.272727E-9 4.088017E+0 3.424069E+0 4.631868E+0 2.424242E-9 3.952412E+0 3.404372E+0 4.251702E+0 2.575758E-9 3.636467E+0 3.361809E+0 3.474261E+0 2.727273E-9 3.202402E+0 3.260855E+0 2.279239E+0 2.878788E-9 2.411778E+0 3.065337E+0 1.135845E+0 3.030303E-9 1.521296E+0 2.793012E+0 5.466362E-1 3.181818E-9 8.260205E-1 2.370248E+0 3.514812E-1 3.333333E-9 5.390742E-1 1.884620E+0 2.079764E-1 3.484848E-9 3.557736E-1 1.394344E+0 1.148903E-1 3.636364E-9 2.404417E-1 9.791727E-1 5.601102E-2 3.787879E-9 1.648089E-1 6.961458E-1 2.144226E-2 3.939394E-9 1.036012E-1 5.243049E-1 8.466637E-3 4.090909E-9 6.147852E-2 3.995041E-1 4.965632E-3 4.242424E-9 4.204564E-2 3.080348E-1 3.688026E-3 4.393939E-9 2.324892E-2 2.309446E-1 2.790156E-3 4.545455E-9 8.108093E-3 1.755728E-1 2.026111E-3 4.696970E-9 4.525319E-3 1.321696E-1 1.669491E-3 4.848485E-9 3.551908E-3 9.343510E-2 1.366400E-3 5.000000E-9 2.858561E-3 6.883880E-2 1.063310E-3 5.151515E-9 2.233718E-3 4.903032E-2 8.660549E-4 5.303030E-9 1.878865E-3 2.932148E-2 6.897135E-4 5.454545E-9 1.588487E-3 1.803975E-2 5.133721E-4 5.606061E-9 1.300385E-3 1.306040E-2 4.095987E-4 5.757576E-9 1.088551E-3 8.081045E-3 3.688985E-4 5.909091E-9 9.120056E-4 4.353960E-3 3.281983E-4 6.060606E-9 7.354599E-4 3.819699E-3 2.834231E-4 6.212121E-9 6.038457E-4 3.285438E-3 2.300226E-4 6.363636E-9 5.368890E-4 2.774302E-3 1.757392E-4 6.515152E-9 4.699323E-4 2.377816E-3 1.255699E-4 6.666667E-9 4.053757E-4 2.007451E-3 1.184616E-4 6.818182E-9 3.481281E-4 1.647382E-3 1.190331E-4 6.969697E-9 2.920806E-4 1.440839E-3 1.196045E-4 7.121212E-9 2.388661E-4 1.325883E-3 1.041870E-4 7.272727E-9 2.127688E-4 1.210928E-3 7.957908E-5 7.424242E-9 1.971944E-4 1.073084E-3 5.497114E-5 7.575758E-9 1.816201E-4 8.981668E-4 4.237889E-5 7.727273E-9 1.629479E-4 7.232495E-4 4.853114E-5 7.878788E-9 1.412993E-4 5.771380E-4 5.596507E-5 8.030303E-9 1.196507E-4 5.517895E-4 6.007362E-5 8.181818E-9 1.030408E-4 5.417715E-4 4.788783E-5 8.333333E-9 9.893410E-5 5.256817E-4 3.315258E-5 8.484848E-9 9.594716E-5 4.575129E-4 1.841734E-5 8.636364E-9 9.207170E-5 3.653393E-4 2.007366E-5 8.787879E-9 8.323542E-5 2.731657E-4 2.763987E-5 8.939394E-9 7.284424E-5 2.332789E-4 3.520608E-5 9.090909E-9 6.245307E-5 2.496475E-4 3.474716E-5 9.242424E-9 5.858830E-5 2.660162E-4 2.474726E-5 9.393939E-9 5.889615E-5 2.677539E-4 1.447985E-5 9.545455E-9 5.920401E-5 2.157423E-4 8.104633E-6 9.696970E-9 5.743475E-5 1.618648E-4 1.357898E-5 9.848485E-9 5.131653E-5 1.159748E-4 2.061019E-5 10.000000E-9 4.513340E-5 1.196230E-4 2.764141E-5 1.015152E-8 4.017409E-5 1.400471E-4 2.166199E-5 1.030303E-8 4.003806E-5 1.601030E-4 1.311159E-5 1.045455E-8 4.105385E-5 1.490159E-4 4.561202E-6 1.060606E-8 4.195622E-5 1.146379E-4 4.161902E-6 1.075758E-8 3.905858E-5 8.025986E-5 1.084720E-5 1.090909E-8 3.440273E-5 6.063625E-5 1.753249E-5 1.106061E-8 2.974688E-5 7.863103E-5 1.982944E-5 1.121212E-8 2.775199E-5 9.662581E-5 1.283771E-5 1.136364E-8 2.958628E-5 1.087938E-4 4.895173E-6 1.151515E-8 3.142058E-5 9.207273E-5 -1.933138E-6 1.166667E-8 3.209321E-5 6.876991E-5 2.900785E-6 1.181818E-8 2.922804E-5 4.698507E-5 9.814597E-6 1.196970E-8 2.578203E-5 4.783471E-5 1.672841E-5 1.212121E-8 2.266795E-5 6.218736E-5 1.457670E-5 1.227273E-8 2.273097E-5 7.654002E-5 7.214098E-6 1.242424E-8 2.402688E-5 7.911202E-5 -1.485023E-7 1.257576E-8 2.532280E-5 6.260252E-5 -2.258790E-6 1.272727E-8 2.448687E-5 4.609303E-5 3.824531E-6 1.287879E-8 2.160270E-5 3.434884E-5 1.046810E-5 1.303030E-8 1.871853E-5 4.258225E-5 1.505514E-5 1.318182E-8 1.697429E-5 5.335176E-5 9.565232E-6 1.333333E-8 1.805879E-5 6.234210E-5 2.498653E-6 1.348485E-8 1.939661E-5 5.607214E-5 -4.567926E-6 1.363636E-8 2.027513E-5 4.276822E-5 -1.629473E-6 1.378788E-8 1.858920E-5 2.946430E-5 4.916237E-6 1.393939E-8 1.609949E-5 2.796369E-5 1.146195E-5 1.409091E-8 1.360978E-5 3.916226E-5 1.200296E-5 1.424242E-8 1.348898E-5 5.036082E-5 5.405057E-6 1.439394E-8 1.488272E-5 5.621352E-5 -1.393003E-6 1.454545E-8 1.627647E-5 4.242730E-5 -5.138604E-6 1.469697E-8 1.628876E-5 2.795931E-5 4.088330E-7 1.484848E-8 1.340864E-5 2.087060E-5 7.177254E-6 1.500000E-8 1.048535E-5 5.954845E-5 1.394567E-5 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.372858E-1 8.707317E-1 4.862157E-1 1.515152E-10 6.372835E-1 8.707204E-1 4.862143E-1 3.030303E-10 6.372986E-1 8.707527E-1 4.862227E-1 4.545455E-10 6.373106E-1 8.707906E-1 4.862257E-1 6.060606E-10 6.373095E-1 8.708125E-1 4.862286E-1 7.575758E-10 6.372949E-1 8.708119E-1 4.862150E-1 9.090909E-10 6.371964E-1 8.707451E-1 4.861275E-1 1.060606E-9 6.369012E-1 8.704970E-1 4.859749E-1 1.212121E-9 6.365354E-1 8.701002E-1 4.858224E-1 1.363636E-9 6.361696E-1 8.700035E-1 4.857166E-1 1.515152E-9 6.358486E-1 8.703552E-1 4.865431E-1 1.666667E-9 6.371957E-1 8.707069E-1 4.950351E-1 1.818182E-9 6.490777E-1 8.719877E-1 5.148849E-1 1.969697E-9 6.706318E-1 8.860317E-1 6.302088E-1 2.121212E-9 7.499813E-1 9.296663E-1 1.271189E+0 2.272727E-9 1.119990E+0 9.957668E-1 3.538695E+0 2.424242E-9 2.381660E+0 1.221390E+0 5.229609E+0 2.575758E-9 4.151116E+0 1.797617E+0 5.387706E+0 2.727273E-9 4.803835E+0 2.733244E+0 5.427617E+0 2.878788E-9 4.897390E+0 3.652039E+0 5.450010E+0 3.030303E-9 4.929926E+0 4.209981E+0 5.467160E+0 3.181818E-9 4.948944E+0 4.357216E+0 5.477959E+0 3.333333E-9 4.962585E+0 4.416111E+0 5.485616E+0 3.484848E-9 4.973667E+0 4.434530E+0 5.491983E+0 3.636364E-9 4.980541E+0 4.448612E+0 5.495385E+0 3.787879E-9 4.985441E+0 4.459979E+0 5.497007E+0 3.939394E-9 4.989717E+0 4.467772E+0 5.497979E+0 4.090909E-9 4.993309E+0 4.474103E+0 5.498951E+0 4.242424E-9 4.994996E+0 4.479838E+0 5.499663E+0 4.393939E-9 4.996591E+0 4.483832E+0 5.499707E+0 4.545455E-9 4.998032E+0 4.486785E+0 5.499750E+0 4.696970E-9 4.998665E+0 4.489219E+0 5.499793E+0 4.848485E-9 4.999047E+0 4.491653E+0 5.499858E+0 5.000000E-9 4.999429E+0 4.493845E+0 5.499924E+0 5.151515E-9 4.999618E+0 4.494901E+0 5.499990E+0 5.303030E-9 4.999691E+0 4.495957E+0 5.499987E+0 5.454545E-9 4.999763E+0 4.496957E+0 5.499951E+0 5.606061E-9 4.999822E+0 4.497559E+0 5.499915E+0 5.757576E-9 4.999853E+0 4.498033E+0 5.499908E+0 5.909091E-9 4.999884E+0 4.498502E+0 5.499949E+0 6.060606E-9 4.999911E+0 4.498822E+0 5.499989E+0 6.212121E-9 4.999917E+0 4.499020E+0 5.500023E+0 6.363636E-9 4.999919E+0 4.499219E+0 5.499992E+0 6.515152E-9 4.999921E+0 4.499388E+0 5.499962E+0 6.666667E-9 4.999929E+0 4.499482E+0 5.499931E+0 6.818182E-9 4.999939E+0 4.499576E+0 5.499949E+0 6.969697E-9 4.999950E+0 4.499663E+0 5.499981E+0 7.121212E-9 4.999955E+0 4.499712E+0 5.500012E+0 7.272727E-9 4.999952E+0 4.499754E+0 5.500016E+0 7.424242E-9 4.999950E+0 4.499794E+0 5.499990E+0 7.575758E-9 4.999949E+0 4.499823E+0 5.499964E+0 7.727273E-9 4.999955E+0 4.499845E+0 5.499948E+0 7.878788E-9 4.999962E+0 4.499867E+0 5.499973E+0 8.030303E-9 4.999968E+0 4.499885E+0 5.499999E+0 8.181818E-9 4.999967E+0 4.499896E+0 5.500025E+0 8.333333E-9 4.999964E+0 4.499907E+0 5.500007E+0 8.484848E-9 4.999960E+0 4.499917E+0 5.499983E+0 8.636364E-9 4.999962E+0 4.499923E+0 5.499959E+0 8.787879E-9 4.999968E+0 4.499929E+0 5.499964E+0 8.939394E-9 4.999974E+0 4.499934E+0 5.499989E+0 9.090909E-9 4.999978E+0 4.499938E+0 5.500014E+0 9.242424E-9 4.999975E+0 4.499941E+0 5.500025E+0 9.393939E-9 4.999971E+0 4.499944E+0 5.500002E+0 9.545455E-9 4.999968E+0 4.499947E+0 5.499978E+0 9.696970E-9 4.999972E+0 4.499950E+0 5.499954E+0 9.848485E-9 4.999978E+0 4.499953E+0 5.499977E+0 10.000000E-9 4.999983E+0 4.499955E+0 5.500002E+0 1.015152E-8 4.999983E+0 4.499957E+0 5.500026E+0 1.030303E-8 4.999979E+0 4.499958E+0 5.500018E+0 1.045455E-8 4.999975E+0 4.499960E+0 5.499994E+0 1.060606E-8 4.999975E+0 4.499961E+0 5.499971E+0 1.075758E-8 4.999980E+0 4.499963E+0 5.499966E+0 1.090909E-8 4.999985E+0 4.499964E+0 5.499989E+0 1.106061E-8 4.999989E+0 4.499965E+0 5.500013E+0 1.121212E-8 4.999986E+0 4.499965E+0 5.500032E+0 1.136364E-8 4.999982E+0 4.499966E+0 5.500010E+0 1.151515E-8 4.999979E+0 4.499966E+0 5.499987E+0 1.166667E-8 4.999981E+0 4.499968E+0 5.499964E+0 1.181818E-8 4.999986E+0 4.499969E+0 5.499977E+0 1.196970E-8 4.999990E+0 4.499970E+0 5.500000E+0 1.212121E-8 4.999992E+0 4.499971E+0 5.500023E+0 1.227273E-8 4.999988E+0 4.499971E+0 5.500024E+0 1.242424E-8 4.999984E+0 4.499971E+0 5.500001E+0 1.257576E-8 4.999982E+0 4.499972E+0 5.499979E+0 1.272727E-8 4.999986E+0 4.499973E+0 5.499965E+0 1.287879E-8 4.999990E+0 4.499974E+0 5.499987E+0 1.303030E-8 4.999994E+0 4.499975E+0 5.500009E+0 1.318182E-8 4.999992E+0 4.499975E+0 5.500032E+0 1.333333E-8 4.999989E+0 4.499975E+0 5.500015E+0 1.348485E-8 4.999985E+0 4.499975E+0 5.499993E+0 1.363636E-8 4.999985E+0 4.499976E+0 5.499971E+0 1.378788E-8 4.999989E+0 4.499977E+0 5.499975E+0 1.393939E-8 4.999994E+0 4.499978E+0 5.499996E+0 1.409091E-8 4.999996E+0 4.499979E+0 5.500018E+0 1.424242E-8 4.999993E+0 4.499979E+0 5.500028E+0 1.439394E-8 4.999989E+0 4.499979E+0 5.500006E+0 1.454545E-8 4.999986E+0 4.499979E+0 5.499985E+0 1.469697E-8 4.999989E+0 4.499980E+0 5.499964E+0 1.484848E-8 4.999993E+0 4.499981E+0 5.499997E+0 1.500000E-8 4.999997E+0 4.499982E+0 5.500031E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -7.249275E-6 -2.026172E-5 -3.747513E-6 3.030303E-10 -1.560824E-6 -1.214012E-5 7.569386E-7 4.545455E-10 3.252046E-6 -9.853982E-8 1.157484E-5 6.060606E-10 9.572164E-6 6.519788E-6 2.407214E-5 7.575758E-10 5.023514E-5 2.962282E-5 7.557048E-5 9.090909E-10 1.073985E-4 9.677961E-5 1.251502E-4 1.060606E-9 1.813149E-4 1.885355E-4 1.760266E-4 1.212121E-9 2.622117E-4 2.996310E-4 2.269029E-4 1.363636E-9 3.431085E-4 3.304919E-4 6.009841E-5 1.515152E-9 2.836751E-4 2.459578E-4 -1.575373E-3 1.666667E-9 -1.152752E-3 1.614237E-4 -6.954615E-3 1.818182E-9 -6.129056E-3 -2.927520E-4 -1.469160E-2 1.969697E-9 -1.320747E-2 -4.303436E-3 -1.745248E-2 2.121212E-9 -2.608624E-2 -1.134595E-2 8.654577E-2 2.272727E-9 -2.165046E-2 -2.025735E-2 1.007858E+0 2.424242E-9 1.861064E-1 -3.383292E-2 3.093778E+0 2.575758E-9 9.943146E-1 -4.190947E-2 4.310651E+0 2.727273E-9 2.296946E+0 3.683019E-3 4.560359E+0 2.878788E-9 3.273161E+0 2.029859E-1 4.659756E+0 3.030303E-9 3.705087E+0 5.256787E-1 4.719776E+0 3.181818E-9 3.846934E+0 1.061784E+0 4.753218E+0 3.333333E-9 3.930204E+0 1.580571E+0 4.775795E+0 3.484848E-9 3.996919E+0 2.068227E+0 4.794329E+0 3.636364E-9 4.031564E+0 2.461726E+0 4.804254E+0 3.787879E-9 4.054372E+0 2.749492E+0 4.809946E+0 3.939394E-9 4.073466E+0 2.973118E+0 4.814047E+0 4.090909E-9 4.090812E+0 3.102198E+0 4.818148E+0 4.242424E-9 4.098771E+0 3.175085E+0 4.821230E+0 4.393939E-9 4.106206E+0 3.227024E+0 4.821691E+0 4.545455E-9 4.113268E+0 3.277097E+0 4.822153E+0 4.696970E-9 4.117076E+0 3.310864E+0 4.822614E+0 4.848485E-9 4.119543E+0 3.332372E+0 4.822736E+0 5.000000E-9 4.122009E+0 3.349153E+0 4.822850E+0 5.151515E-9 4.123524E+0 3.365349E+0 4.822965E+0 5.303030E-9 4.124106E+0 3.381413E+0 4.822992E+0 5.454545E-9 4.124687E+0 3.390181E+0 4.822978E+0 5.606061E-9 4.125194E+0 3.397535E+0 4.822963E+0 5.757576E-9 4.125412E+0 3.404889E+0 4.822967E+0 5.909091E-9 4.125630E+0 3.410141E+0 4.823001E+0 6.060606E-9 4.125827E+0 3.413708E+0 4.823035E+0 6.212121E-9 4.125877E+0 3.417275E+0 4.823064E+0 6.363636E-9 4.125886E+0 3.420227E+0 4.823043E+0 6.515152E-9 4.125897E+0 3.421959E+0 4.823023E+0 6.666667E-9 4.125931E+0 3.423575E+0 4.823002E+0 6.818182E-9 4.125981E+0 3.425117E+0 4.823016E+0 6.969697E-9 4.126032E+0 3.426030E+0 4.823041E+0 7.121212E-9 4.126061E+0 3.426834E+0 4.823065E+0 7.272727E-9 4.126042E+0 3.427637E+0 4.823068E+0 7.424242E-9 4.126024E+0 3.428139E+0 4.823048E+0 7.575758E-9 4.126011E+0 3.428483E+0 4.823028E+0 7.727273E-9 4.126031E+0 3.428827E+0 4.823016E+0 7.878788E-9 4.126057E+0 3.429113E+0 4.823039E+0 8.030303E-9 4.126081E+0 3.429315E+0 4.823062E+0 8.181818E-9 4.126077E+0 3.429512E+0 4.823086E+0 8.333333E-9 4.126057E+0 3.429689E+0 4.823070E+0 8.484848E-9 4.126037E+0 3.429778E+0 4.823050E+0 8.636364E-9 4.126035E+0 3.429854E+0 4.823029E+0 8.787879E-9 4.126060E+0 3.429929E+0 4.823033E+0 8.939394E-9 4.126085E+0 3.429990E+0 4.823056E+0 9.090909E-9 4.126103E+0 3.430045E+0 4.823078E+0 9.242424E-9 4.126085E+0 3.430101E+0 4.823089E+0 9.393939E-9 4.126064E+0 3.430138E+0 4.823068E+0 9.545455E-9 4.126047E+0 3.430156E+0 4.823047E+0 9.696970E-9 4.126059E+0 3.430173E+0 4.823026E+0 9.848485E-9 4.126083E+0 3.430191E+0 4.823047E+0 10.000000E-9 4.126107E+0 3.430207E+0 4.823069E+0 1.015152E-8 4.126109E+0 3.430224E+0 4.823091E+0 1.030303E-8 4.126088E+0 3.430240E+0 4.823084E+0 1.045455E-8 4.126067E+0 3.430246E+0 4.823063E+0 1.060606E-8 4.126055E+0 3.430249E+0 4.823042E+0 1.075758E-8 4.126078E+0 3.430253E+0 4.823038E+0 1.090909E-8 4.126101E+0 3.430263E+0 4.823059E+0 1.106061E-8 4.126120E+0 3.430280E+0 4.823080E+0 1.121212E-8 4.126108E+0 3.430296E+0 4.823098E+0 1.136364E-8 4.126087E+0 3.430303E+0 4.823077E+0 1.151515E-8 4.126067E+0 3.430293E+0 4.823057E+0 1.166667E-8 4.126072E+0 3.430281E+0 4.823037E+0 1.181818E-8 4.126094E+0 3.430271E+0 4.823048E+0 1.196970E-8 4.126117E+0 3.430277E+0 4.823069E+0 1.212121E-8 4.126126E+0 3.430285E+0 4.823089E+0 1.227273E-8 4.126105E+0 3.430293E+0 4.823090E+0 1.242424E-8 4.126085E+0 3.430292E+0 4.823070E+0 1.257576E-8 4.126069E+0 3.430287E+0 4.823050E+0 1.272727E-8 4.126086E+0 3.430282E+0 4.823038E+0 1.287879E-8 4.126108E+0 3.430282E+0 4.823058E+0 1.303030E-8 4.126127E+0 3.430288E+0 4.823078E+0 1.318182E-8 4.126122E+0 3.430296E+0 4.823098E+0 1.333333E-8 4.126101E+0 3.430301E+0 4.823083E+0 1.348485E-8 4.126081E+0 3.430297E+0 4.823063E+0 1.363636E-8 4.126077E+0 3.430293E+0 4.823044E+0 1.378788E-8 4.126098E+0 3.430287E+0 4.823047E+0 1.393939E-8 4.126119E+0 3.430291E+0 4.823066E+0 1.409091E-8 4.126134E+0 3.430298E+0 4.823086E+0 1.424242E-8 4.126116E+0 3.430305E+0 4.823094E+0 1.439394E-8 4.126097E+0 3.430306E+0 4.823075E+0 1.454545E-8 4.126080E+0 3.430301E+0 4.823056E+0 1.469697E-8 4.126092E+0 3.430297E+0 4.823037E+0 1.484848E-8 4.126115E+0 3.430295E+0 4.823067E+0 1.500000E-8 4.126138E+0 3.430301E+0 4.823097E+0 | |[End data_o | |====================================================================== [End]