|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ27 | TinyLogic(tm) UHS 3-Input NOR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz27p6x_300.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ27 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7Vcc [Model] data_i Model_type Input Vinh=2.625 Vinl=1.125 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [GND Clamp] -3.750000E+0 -3.962207E+0 -4.050641E+0 -3.878769E+0 -3.650000E+0 -3.823353E+0 -3.911617E+0 -3.739758E+0 -3.550000E+0 -3.684545E+0 -3.772647E+0 -3.600786E+0 -3.450000E+0 -3.545789E+0 -3.633735E+0 -3.461855E+0 -3.350000E+0 -3.407087E+0 -3.494886E+0 -3.322970E+0 -3.250000E+0 -3.268444E+0 -3.356105E+0 -3.184133E+0 -3.150000E+0 -3.129865E+0 -3.217397E+0 -3.045349E+0 -3.050000E+0 -2.991356E+0 -3.078768E+0 -2.906624E+0 -2.950000E+0 -2.852923E+0 -2.940226E+0 -2.767963E+0 -2.850000E+0 -2.714574E+0 -2.801779E+0 -2.629373E+0 -2.750000E+0 -2.576318E+0 -2.663437E+0 -2.490865E+0 -2.650000E+0 -2.438164E+0 -2.525210E+0 -2.352449E+0 -2.550000E+0 -2.300125E+0 -2.387110E+0 -2.214144E+0 -2.450000E+0 -2.162214E+0 -2.249154E+0 -2.075972E+0 -2.350000E+0 -2.024449E+0 -2.111357E+0 -1.937966E+0 -2.250000E+0 -1.886851E+0 -1.973742E+0 -1.800169E+0 -2.150000E+0 -1.749446E+0 -1.836334E+0 -1.662633E+0 -2.050000E+0 -1.612267E+0 -1.699164E+0 -1.525409E+0 -1.950000E+0 -1.475355E+0 -1.562270E+0 -1.388547E+0 -1.850000E+0 -1.338764E+0 -1.425703E+0 -1.252086E+0 -1.750000E+0 -1.202566E+0 -1.289524E+0 -1.116070E+0 -1.650000E+0 -1.066853E+0 -1.153816E+0 -9.805549E-1 -1.550000E+0 -9.317520E-1 -1.018692E+0 -8.456387E-1 -1.450000E+0 -7.974370E-1 -8.843077E-1 -7.114822E-1 -1.350000E+0 -6.641648E-1 -7.508889E-1 -5.783621E-1 -1.250000E+0 -5.323506E-1 -6.187803E-1 -4.467783E-1 -1.150000E+0 -4.027005E-1 -4.885532E-1 -3.177349E-1 -1.050000E+0 -2.766467E-1 -3.611942E-1 -1.936651E-1 -9.500000E-1 -1.576381E-1 -2.387318E-1 -8.284236E-2 -8.500000E-1 -5.678192E-2 -1.260860E-1 -2.248410E-2 -7.500000E-1 -8.491092E-3 -3.810790E-2 -1.421367E-2 -6.500000E-1 -2.716978E-3 -3.775678E-3 -6.397430E-3 -5.500000E-1 -6.683590E-4 -3.725231E-4 -1.275801E-3 -4.500000E-1 -6.033324E-5 -5.256295E-5 -8.211735E-5 -3.500000E-1 -2.967047E-6 -4.422001E-6 -1.981518E-6 -2.500000E-1 -9.622292E-8 -2.595080E-7 -2.633976E-8 -1.500000E-1 -2.347481E-9 -1.180662E-8 -2.619871E-10 -5.000000E-2 -4.946098E-11 -3.996028E-10 -1.130897E-11 5.000000E-2 -6.295575E-12 4.227813E-12 -8.385279E-12 1.500000E-1 -4.118483E-12 2.175538E-11 -7.078838E-12 2.500000E-1 -2.739808E-12 2.532386E-11 -5.882628E-12 3.500000E-1 -1.500799E-12 2.789413E-11 -4.685141E-12 4.500000E-1 1.620935E-14 3.014100E-11 -3.261835E-12 5.500000E-1 1.189937E-12 3.258483E-11 -2.066347E-12 6.500000E-1 2.363221E-12 3.501422E-11 -6.434853E-13 7.500000E-1 3.536060E-12 3.709611E-11 3.250733E-13 8.500000E-1 4.937162E-12 3.917489E-11 1.749489E-12 9.500000E-1 6.337153E-12 4.147749E-11 2.717826E-12 1.050000E+0 7.736922E-12 4.377876E-11 3.686384E-12 1.150000E+0 8.681056E-12 4.585089E-11 5.108802E-12 1.250000E+0 1.008038E-11 4.837687E-11 6.532108E-12 1.350000E+0 1.148193E-11 5.044899E-11 7.955858E-12 1.450000E+0 1.288125E-11 5.297497E-11 9.379164E-12 1.550000E+0 1.428058E-11 5.504487E-11 1.080291E-11 1.650000E+0 1.522516E-11 5.756907E-11 1.131628E-11 1.750000E+0 1.617106E-11 6.009416E-11 1.273914E-11 1.850000E+0 1.802469E-11 6.216540E-11 1.416289E-11 1.950000E+0 1.896971E-11 6.423485E-11 1.558664E-11 2.050000E+0 1.991474E-11 6.630520E-11 1.700950E-11 2.150000E+0 2.085976E-11 6.883029E-11 1.752376E-11 2.250000E+0 2.271428E-11 7.135449E-11 1.894662E-11 2.350000E+0 2.365930E-11 7.388225E-11 1.946088E-11 2.450000E+0 2.642242E-11 7.549696E-11 2.179235E-11 2.550000E+0 2.646150E-11 7.802561E-11 2.230660E-11 2.650000E+0 2.831424E-11 8.146375E-11 2.372946E-11 2.750000E+0 3.016965E-11 8.308379E-11 2.515321E-11 2.850000E+0 3.202327E-11 8.561509E-11 2.657519E-11 2.950000E+0 3.296830E-11 8.815085E-11 2.800071E-11 3.050000E+0 3.300649E-11 9.068748E-11 2.851408E-11 3.150000E+0 3.486278E-11 9.231729E-11 3.084644E-11 3.250000E+0 3.580780E-11 9.395154E-11 3.136158E-11 3.350000E+0 3.857448E-11 9.650150E-11 3.369305E-11 3.450000E+0 3.952394E-11 9.905324E-11 3.420375E-11 3.550000E+0 4.047429E-11 1.016183E-10 3.472067E-11 3.650000E+0 4.142109E-11 1.032792E-10 3.705303E-11 3.750000E+0 4.237144E-11 1.067697E-10 3.938716E-11 | [POWER Clamp] -5.000000E-2 4.375878E-11 9.068748E-11 4.714096E-11 -1.500000E-1 4.470735E-11 9.231729E-11 4.765077E-11 -2.500000E-1 4.566126E-11 9.395154E-11 5.180390E-11 -3.500000E-1 4.661694E-11 9.650417E-11 5.232081E-11 -4.500000E-1 4.757439E-11 9.905857E-11 5.283596E-11 -5.500000E-1 4.853007E-11 1.016183E-10 5.334755E-11 -6.500000E-1 5.131007E-11 1.032792E-10 5.386269E-11 -7.500000E-1 5.227286E-11 1.067697E-10 5.801759E-11 -8.500000E-1 5.324452E-11 1.075460E-10 5.671197E-11 -9.500000E-1 5.603340E-11 1.119709E-10 5.904965E-11 -1.050000E+0 5.700685E-11 1.145946E-10 5.956302E-11 -1.150000E+0 5.980106E-11 1.172307E-10 6.007816E-11 -1.250000E+0 5.714718E-11 1.189911E-10 6.241230E-11 -1.350000E+0 5.996093E-11 1.207710E-10 6.474998E-11 -1.450000E+0 6.095924E-11 1.244037E-10 6.526868E-11 -1.550000E+0 6.377654E-11 1.262439E-10 6.578205E-11 -1.650000E+0 6.478729E-11 1.299405E-10 6.629897E-11 -1.750000E+0 6.580337E-11 1.336816E-10 7.045742E-11 -1.850000E+0 6.500934E-11 1.356515E-10 7.097967E-11 -1.950000E+0 7.150192E-11 1.376713E-10 7.149126E-11 -2.050000E+0 6.891022E-11 1.397532E-10 7.201173E-11 -2.150000E+0 7.360335E-11 1.437180E-10 7.434942E-11 -2.250000E+0 7.285373E-11 1.477521E-10 7.486989E-11 -2.350000E+0 7.393731E-11 1.518715E-10 7.721113E-11 -2.450000E+0 7.684876E-11 1.560655E-10 7.772982E-11 -2.550000E+0 7.795720E-11 1.585453E-10 8.007106E-11 -2.650000E+0 8.090063E-11 1.647572E-10 7.877787E-11 -2.750000E+0 8.204460E-11 1.692638E-10 8.111911E-11 -2.850000E+0 8.138735E-11 1.720704E-10 8.346035E-11 -2.950000E+0 8.620128E-11 1.768240E-10 8.398260E-11 -3.050000E+0 8.557955E-11 1.835351E-10 8.451195E-11 -3.150000E+0 8.861535E-11 1.885693E-10 8.503420E-11 -3.250000E+0 8.986235E-11 1.937704E-10 8.556356E-11 -3.350000E+0 9.113067E-11 1.973178E-10 8.972734E-11 -3.450000E+0 9.422508E-11 2.046826E-10 9.024959E-11 -3.550000E+0 9.554314E-11 2.158737E-10 9.077539E-11 -3.650000E+0 9.688252E-11 2.199895E-10 9.130830E-11 -3.750000E+0 1.000728E-10 2.261464E-10 9.547918E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.875 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [Pullup] -3.750000E+0 8.063770E-2 7.597330E-3 1.613377E-1 -3.650000E+0 8.085776E-2 9.678516E-3 1.700664E-1 -3.550000E+0 8.113766E-2 1.432748E-2 2.013280E-1 -3.450000E+0 8.178722E-2 2.201935E-2 3.077272E-1 -3.250000E+0 8.827437E-2 3.416171E-2 4.139248E-1 -3.150000E+0 1.178387E-1 3.540199E-2 4.178793E-1 -3.050000E+0 2.222707E-1 3.589543E-2 4.170868E-1 -2.950000E+0 2.505831E-1 3.616480E-2 4.132515E-1 -2.850000E+0 2.572713E-1 3.654046E-2 4.072113E-1 -2.750000E+0 2.583488E-1 3.771885E-2 3.994632E-1 -2.650000E+0 2.563257E-1 4.817849E-2 3.903335E-1 -2.450000E+0 2.466328E-1 1.411061E-1 3.687834E-1 -2.350000E+0 2.398591E-1 1.448474E-1 3.566585E-1 -2.250000E+0 2.321426E-1 1.448006E-1 3.437751E-1 -2.150000E+0 2.236448E-1 1.425852E-1 3.302100E-1 -2.050000E+0 2.144827E-1 1.389045E-1 3.160195E-1 -1.950000E+0 2.047400E-1 1.341409E-1 3.012311E-1 -1.850000E+0 1.944665E-1 1.285233E-1 2.858278E-1 -1.650000E+0 1.724341E-1 1.152084E-1 2.536008E-1 -1.550000E+0 1.609734E-1 1.076879E-1 2.372684E-1 -1.450000E+0 1.494979E-1 9.989149E-2 2.208749E-1 -1.350000E+0 1.380540E-1 9.207087E-2 2.044182E-1 -1.250000E+0 1.266461E-1 8.430667E-2 1.878976E-1 -1.150000E+0 1.152760E-1 7.661247E-2 1.713185E-1 -1.050000E+0 1.039489E-1 6.899168E-2 1.547015E-1 -8.500000E-1 8.150476E-2 5.399341E-2 1.218485E-1 -7.500000E-1 7.055054E-2 4.664783E-2 1.069279E-1 -6.500000E-1 6.024620E-2 3.946932E-2 9.271930E-2 -5.500000E-1 5.068064E-2 3.263339E-2 7.850617E-2 -4.500000E-1 4.126784E-2 2.631732E-2 6.426603E-2 -3.500000E-1 3.192964E-2 2.023761E-2 5.000041E-2 -2.500000E-1 2.267344E-2 1.427903E-2 3.571499E-2 -5.000000E-2 4.469954E-3 2.772770E-3 7.133317E-3 5.000000E-2 -4.403526E-3 -2.708972E-3 -7.060827E-3 1.500000E-1 -1.292752E-2 -7.888186E-3 -2.078052E-2 2.500000E-1 -2.107419E-2 -1.274845E-2 -3.396777E-2 3.500000E-1 -2.884373E-2 -1.728912E-2 -4.662680E-2 4.500000E-1 -3.623636E-2 -2.150973E-2 -5.876182E-2 5.500000E-1 -4.325242E-2 -2.541010E-2 -7.037710E-2 7.500000E-1 -5.615664E-2 -3.225166E-2 -9.206569E-2 8.500000E-1 -6.204618E-2 -3.519549E-2 -1.021478E-1 9.500000E-1 -6.756199E-2 -3.782516E-2 -1.117277E-1 1.050000E+0 -7.270551E-2 -4.014605E-2 -1.208101E-1 1.150000E+0 -7.747874E-2 -4.216679E-2 -1.293998E-1 1.250000E+0 -8.188445E-2 -4.390067E-2 -1.375020E-1 1.350000E+0 -8.592655E-2 -4.536716E-2 -1.451221E-1 1.550000E+0 -9.294425E-2 -4.761172E-2 -1.589407E-1 1.650000E+0 -9.593865E-2 -4.846093E-2 -1.651537E-1 1.750000E+0 -9.860897E-2 -4.917797E-2 -1.709144E-1 1.850000E+0 -1.009757E-1 -4.979576E-2 -1.762339E-1 1.950000E+0 -1.030649E-1 -5.034054E-2 -1.811261E-1 2.050000E+0 -1.049081E-1 -5.083169E-2 -1.856086E-1 2.150000E+0 -1.065399E-1 -5.128291E-2 -1.897030E-1 2.250000E+0 -1.079955E-1 -5.170370E-2 -1.934351E-1 2.450000E+0 -1.105030E-1 -5.247823E-2 -1.999358E-1 2.550000E+0 -1.116051E-1 -5.283982E-2 -2.027706E-1 2.650000E+0 -1.126310E-1 -5.318779E-2 -2.053717E-1 2.750000E+0 -1.135937E-1 -5.352394E-2 -2.077687E-1 2.850000E+0 -1.145034E-1 -5.384965E-2 -2.099876E-1 2.950000E+0 -1.153675E-1 -5.416602E-2 -2.120506E-1 3.050000E+0 -1.161921E-1 -5.432099E-2 -2.139766E-1 3.250000E+0 -1.177401E-1 -5.492161E-2 -2.174797E-1 3.350000E+0 -1.184703E-1 -5.521183E-2 -2.190818E-1 3.450000E+0 -1.191749E-1 -5.550147E-2 -2.205980E-1 3.550000E+0 -1.198561E-1 -5.584297E-2 -2.220368E-1 3.650000E+0 -1.205158E-1 -5.669447E-2 -2.234057E-1 3.750000E+0 -1.211555E-1 -6.477336E-2 -2.247111E-1 3.800000E+0 -1.214684E-1 -1.544168E-1 -2.259586E-1 4.000000E+0 -1.226770E-1 -1.070698E+0 -2.282995E-1 4.100000E+0 -1.232584E-1 -1.699361E+0 -2.294013E-1 4.200000E+0 -1.238429E-1 -2.361499E+0 -2.304622E-1 4.300000E+0 -1.246201E-1 -3.042063E+0 -2.314852E-1 4.400000E+0 -1.262677E-1 -3.734243E+0 -2.324732E-1 4.500000E+0 -1.308443E-1 -4.434279E+0 -2.329549E-1 4.600000E+0 -1.883240E-1 -5.139992E+0 -2.338953E-1 4.800000E+0 -1.079474E+0 -6.563333E+0 -2.356909E-1 4.900000E+0 -1.703138E+0 -7.279355E+0 -2.365534E-1 5.000000E+0 -2.356329E+0 -7.997570E+0 -2.374866E-1 5.100000E+0 -3.025214E+0 -8.717613E+0 -2.393252E-1 5.200000E+0 -3.703816E+0 -9.439202E+0 -2.433482E-1 5.300000E+0 -4.388917E+0 -1.016212E+1 -2.487272E-1 5.400000E+0 -5.078681E+0 -1.088618E+1 -2.738645E-1 5.600000E+0 -6.467935E+0 -1.233718E+1 -1.133276E+0 5.700000E+0 -7.166100E+0 -1.306391E+1 -1.767404E+0 5.800000E+0 -7.866043E+0 -1.379134E+1 -2.427692E+0 5.900000E+0 -8.567464E+0 -1.451941E+1 -3.101235E+0 6.000000E+0 -9.270134E+0 -1.524804E+1 -3.782719E+0 6.100000E+0 -9.973872E+0 -1.597719E+1 -4.469467E+0 6.200000E+0 -1.067853E+1 -1.670681E+1 -5.159954E+0 6.400000E+0 -1.209018E+1 -1.816731E+1 -6.548650E+0 6.500000E+0 -1.279699E+1 -1.889813E+1 -7.245789E+0 6.600000E+0 -1.350437E+1 -1.962928E+1 -7.944323E+0 6.700000E+0 -1.421225E+1 -2.036075E+1 -8.644014E+0 6.800000E+0 -1.492059E+1 -2.109252E+1 -9.344681E+0 6.900000E+0 -1.562934E+1 -2.182455E+1 -1.004618E+1 7.000000E+0 -1.633847E+1 -2.255684E+1 -1.074840E+1 7.200000E+0 -1.775774E+1 -2.402213E+1 -1.215464E+1 7.300000E+0 -1.846783E+1 -2.475509E+1 -1.285853E+1 7.400000E+0 -1.917819E+1 -2.548825E+1 -1.356285E+1 7.500000E+0 -1.988880E+1 -2.622160E+1 -1.426756E+1 | [Pulldown] -3.750000E+0 -1.975201E+1 -2.066438E+1 -1.930609E+1 -3.650000E+0 -1.904179E+1 -1.993298E+1 -1.859992E+1 -3.550000E+0 -1.833183E+1 -1.920188E+1 -1.789397E+1 -3.450000E+0 -1.762214E+1 -1.847112E+1 -1.718824E+1 -3.250000E+0 -1.620370E+1 -1.701069E+1 -1.577754E+1 -3.150000E+0 -1.549500E+1 -1.628109E+1 -1.507261E+1 -3.050000E+0 -1.478668E+1 -1.555194E+1 -1.436800E+1 -2.950000E+0 -1.407879E+1 -1.482329E+1 -1.366374E+1 -2.850000E+0 -1.337137E+1 -1.409520E+1 -1.295987E+1 -2.750000E+0 -1.266447E+1 -1.336770E+1 -1.225643E+1 -2.650000E+0 -1.195814E+1 -1.264088E+1 -1.155347E+1 -2.450000E+0 -1.054751E+1 -1.118959E+1 -1.014925E+1 -2.350000E+0 -9.843389E+0 -1.046531E+1 -9.448147E+0 -2.250000E+0 -9.140219E+0 -9.742128E+0 -8.747855E+0 -2.150000E+0 -8.438148E+0 -9.020189E+0 -8.048508E+0 -2.050000E+0 -7.737365E+0 -8.299702E+0 -7.350278E+0 -1.950000E+0 -7.038110E+0 -7.580921E+0 -6.653387E+0 -1.850000E+0 -6.340695E+0 -6.864174E+0 -5.958132E+0 -1.650000E+0 -4.953220E+0 -5.438658E+0 -4.574328E+0 -1.550000E+0 -4.264566E+0 -4.731284E+0 -3.887211E+0 -1.450000E+0 -3.580822E+0 -4.028948E+0 -3.204922E+0 -1.350000E+0 -2.903977E+0 -3.333448E+0 -2.529774E+0 -1.250000E+0 -2.237575E+0 -2.647778E+0 -1.866197E+0 -1.150000E+0 -1.588345E+0 -1.977125E+0 -1.224335E+0 -1.050000E+0 -9.723872E-1 -1.332179E+0 -6.355840E-1 -8.500000E-1 -1.505593E-1 -2.753399E-1 -1.701353E-1 -7.500000E-1 -9.990882E-2 -8.387248E-2 -1.501692E-1 -6.500000E-1 -8.558287E-2 -5.242700E-2 -1.304667E-1 -5.500000E-1 -7.260459E-2 -4.318151E-2 -1.109526E-1 -4.500000E-1 -5.970882E-2 -3.522374E-2 -9.168814E-2 -3.500000E-1 -4.670187E-2 -2.732132E-2 -7.210455E-2 -2.500000E-1 -3.352279E-2 -1.943113E-2 -5.206142E-2 -5.000000E-2 -6.749222E-3 -3.825668E-3 -1.062483E-2 0.0 -1.912572E-10 -1.714738E-10 -2.295000E-10 1.000000E-1 1.306921E-2 7.321497E-3 2.073747E-2 2.000000E-1 2.527793E-2 1.408573E-2 4.027224E-2 3.000000E-1 3.665594E-2 2.031276E-2 5.863757E-2 4.000000E-1 4.723234E-2 2.602191E-2 7.586696E-2 5.000000E-1 5.703532E-2 3.123176E-2 9.199372E-2 7.000000E-1 7.442797E-2 4.022360E-2 1.210686E-1 8.000000E-1 8.206709E-2 4.403812E-2 1.340773E-1 9.000000E-1 8.903066E-2 4.741802E-2 1.461027E-1 1.000000E+0 9.533668E-2 5.037623E-2 1.571661E-1 1.100000E+0 1.009986E-1 5.292416E-2 1.672823E-1 1.200000E+0 1.060241E-1 5.507268E-2 1.764570E-1 1.300000E+0 1.104142E-1 5.683549E-2 1.846834E-1 1.500000E+0 1.172788E-1 5.931548E-2 1.982005E-1 1.600000E+0 1.197768E-1 6.013175E-2 2.034369E-1 1.700000E+0 1.217197E-1 6.074879E-2 2.076639E-1 1.800000E+0 1.232024E-1 6.122300E-2 2.109624E-1 1.900000E+0 1.243325E-1 6.159729E-2 2.134794E-1 2.000000E+0 1.252059E-1 6.190174E-2 2.153903E-1 2.100000E+0 1.258967E-1 6.215673E-2 2.168563E-1 2.200000E+0 1.264579E-1 6.237603E-2 2.180044E-1 2.400000E+0 1.273260E-1 6.274214E-2 2.196855E-1 2.500000E+0 1.276755E-1 6.290007E-2 2.203261E-1 2.600000E+0 1.279866E-1 6.304610E-2 2.208783E-1 2.700000E+0 1.282680E-1 6.318269E-2 2.213637E-1 2.800000E+0 1.285261E-1 6.331167E-2 2.217975E-1 2.900000E+0 1.287657E-1 6.343446E-2 2.221907E-1 3.000000E+0 1.289902E-1 6.355218E-2 2.225518E-1 3.200000E+0 1.294049E-1 6.377582E-2 2.232011E-1 3.300000E+0 1.295992E-1 6.388323E-2 2.234982E-1 3.400000E+0 1.297869E-1 6.399083E-2 2.237814E-1 3.500000E+0 1.299693E-1 6.415005E-2 2.240537E-1 3.600000E+0 1.301478E-1 6.471001E-2 2.243174E-1 3.700000E+0 1.303235E-1 6.576193E-2 2.245749E-1 3.800000E+0 1.304976E-1 6.702010E-2 2.248284E-1 4.000000E+0 1.308459E-1 6.976537E-2 2.253323E-1 4.100000E+0 1.310225E-1 7.119008E-2 2.255872E-1 4.200000E+0 1.312026E-1 7.263210E-2 2.258472E-1 4.300000E+0 1.313913E-1 7.408476E-2 2.261147E-1 4.400000E+0 1.317234E-1 7.554342E-2 2.263927E-1 4.500000E+0 1.329649E-1 7.700456E-2 2.266842E-1 4.600000E+0 1.349139E-1 7.846536E-2 2.269925E-1 4.800000E+0 1.393818E-1 8.137647E-2 2.276756E-1 4.900000E+0 1.417248E-1 8.282245E-2 2.280597E-1 5.000000E+0 1.441086E-1 8.425913E-2 2.284797E-1 5.100000E+0 1.465264E-1 8.568407E-2 2.289422E-1 5.200000E+0 1.489759E-1 8.709439E-2 2.294643E-1 5.300000E+0 1.514579E-1 8.848650E-2 2.304925E-1 5.400000E+0 1.539750E-1 8.985578E-2 2.334805E-1 5.600000E+0 1.591322E-1 9.249834E-2 2.413818E-1 5.700000E+0 1.617838E-1 9.375044E-2 2.456063E-1 5.800000E+0 1.644931E-1 9.493359E-2 2.499501E-1 5.900000E+0 1.672682E-1 9.601840E-2 2.544113E-1 6.000000E+0 1.701175E-1 9.695478E-2 2.589982E-1 6.100000E+0 1.730503E-1 9.764530E-2 2.637244E-1 6.200000E+0 1.760762E-1 9.784921E-2 2.686069E-1 6.400000E+0 1.824481E-1 9.145652E-2 2.789203E-1 6.500000E+0 1.858150E-1 8.409241E-2 2.843956E-1 6.600000E+0 1.893163E-1 7.922093E-2 2.901152E-1 6.700000E+0 1.929621E-1 7.738770E-2 2.961046E-1 6.800000E+0 1.967617E-1 7.745268E-2 3.023901E-1 6.900000E+0 2.007231E-1 7.835055E-2 3.089990E-1 7.000000E+0 2.048525E-1 7.960699E-2 3.159594E-1 7.200000E+0 2.136218E-1 8.266451E-2 3.310488E-1 7.300000E+0 2.182484E-1 8.444393E-2 3.392362E-1 7.400000E+0 2.230044E-1 8.639693E-2 3.478910E-1 7.500000E+0 2.278244E-1 8.853086E-2 3.570426E-1 | [Ramp] dV/dt_r 1.792E+0/5.013E-10 1.211E+0/1.388E-9 2.348E+0/2.529E-10 dV/dt_f 1.913E+0/8.553E-10 1.270E+0/1.978E-9 2.436E+0/4.928E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 3.750000E+0 3.000000E+0 4.500000E+0 1.515152E-10 3.750048E+0 3.000087E+0 4.500028E+0 3.030303E-10 3.750010E+0 3.000050E+0 4.499994E+0 4.545455E-10 3.749963E+0 2.999990E+0 4.499963E+0 6.060606E-10 3.749941E+0 2.999961E+0 4.499944E+0 7.575758E-10 3.749924E+0 2.999971E+0 4.499908E+0 9.090909E-10 3.749865E+0 2.999915E+0 4.499884E+0 1.060606E-9 3.749802E+0 2.999838E+0 4.499861E+0 1.212121E-9 3.749739E+0 2.999761E+0 4.499838E+0 1.363636E-9 3.749668E+0 2.999665E+0 4.499802E+0 1.515152E-9 3.749495E+0 2.999514E+0 4.499648E+0 1.666667E-9 3.749079E+0 2.999237E+0 4.499433E+0 1.818182E-9 3.748735E+0 2.998914E+0 4.500191E+0 1.969697E-9 3.749338E+0 2.998591E+0 4.502403E+0 2.121212E-9 3.751732E+0 2.998360E+0 4.504796E+0 2.272727E-9 3.756892E+0 2.998544E+0 4.441615E+0 2.424242E-9 3.759025E+0 2.999622E+0 4.319304E+0 2.575758E-9 3.728818E+0 3.001970E+0 4.085503E+0 2.727273E-9 3.661256E+0 3.005124E+0 3.768567E+0 2.878788E-9 3.554600E+0 3.007822E+0 3.218117E+0 3.030303E-9 3.425650E+0 3.009677E+0 2.569112E+0 3.181818E-9 3.237375E+0 3.006714E+0 1.687118E+0 3.333333E-9 2.974550E+0 2.995312E+0 1.069550E+0 3.484848E-9 2.705309E+0 2.983156E+0 8.219092E-1 3.636364E-9 2.356485E+0 2.957704E+0 6.841225E-1 3.787879E-9 1.942320E+0 2.917289E+0 5.676576E-1 3.939394E-9 1.551689E+0 2.858592E+0 5.158949E-1 4.090909E-9 1.236760E+0 2.798539E+0 4.922425E-1 4.242424E-9 1.000996E+0 2.738485E+0 4.730197E-1 4.393939E-9 8.771303E-1 2.659395E+0 4.644738E-1 4.545455E-9 8.037420E-1 2.568639E+0 4.597845E-1 4.696970E-9 7.391865E-1 2.477883E+0 4.550953E-1 4.848485E-9 6.865048E-1 2.373704E+0 4.510668E-1 5.000000E-9 6.623312E-1 2.241002E+0 4.475421E-1 5.151515E-9 6.472845E-1 2.108300E+0 4.440173E-1 5.303030E-9 6.350868E-1 1.975330E+0 4.412659E-1 5.454545E-9 6.228891E-1 1.830757E+0 4.406323E-1 5.606061E-9 6.135567E-1 1.694228E+0 4.399987E-1 5.757576E-9 6.091027E-1 1.565461E+0 4.392648E-1 5.909091E-9 6.046488E-1 1.438397E+0 4.380506E-1 6.060606E-9 6.002956E-1 1.341804E+0 4.367132E-1 6.212121E-9 5.962798E-1 1.250889E+0 4.354210E-1 6.363636E-9 5.923295E-1 1.159974E+0 4.350462E-1 6.515152E-9 5.885055E-1 1.095592E+0 4.352187E-1 6.666667E-9 5.863750E-1 1.049272E+0 4.353912E-1 6.818182E-9 5.849521E-1 1.002950E+0 4.352484E-1 6.969697E-9 5.835293E-1 9.654514E-1 4.345627E-1 7.121212E-9 5.820189E-1 9.434225E-1 4.338770E-1 7.272727E-9 5.804099E-1 9.226722E-1 4.333715E-1 7.424242E-9 5.788008E-1 9.031555E-1 4.335744E-1 7.575758E-9 5.774856E-1 8.914000E-1 4.338899E-1 7.727273E-9 5.769579E-1 8.809295E-1 4.341547E-1 7.878788E-9 5.765242E-1 8.704590E-1 4.339450E-1 8.030303E-9 5.760628E-1 8.631968E-1 4.335101E-1 8.181818E-9 5.754161E-1 8.573425E-1 4.330753E-1 8.333333E-9 5.747057E-1 8.514882E-1 4.329828E-1 8.484848E-9 5.739953E-1 8.462693E-1 4.332804E-1 8.636364E-9 5.736289E-1 8.418901E-1 4.335779E-1 8.787879E-9 5.735219E-1 8.375487E-1 4.337434E-1 8.939394E-9 5.734150E-1 8.335003E-1 4.334637E-1 9.090909E-9 5.732408E-1 8.305115E-1 4.331537E-1 9.242424E-9 5.729163E-1 8.276730E-1 4.329023E-1 9.393939E-9 5.725851E-1 8.248345E-1 4.330172E-1 9.545455E-9 5.723027E-1 8.225581E-1 4.332645E-1 9.696970E-9 5.722381E-1 8.204267E-1 4.335117E-1 9.848485E-9 5.722321E-1 8.182952E-1 4.334863E-1 10.000000E-9 5.722260E-1 8.164946E-1 4.332529E-1 1.015152E-8 5.721163E-1 8.150314E-1 4.330196E-1 1.030303E-8 5.719555E-1 8.135682E-1 4.329015E-1 1.045455E-8 5.717948E-1 8.122067E-1 4.330990E-1 1.060606E-8 5.716999E-1 8.110915E-1 4.332964E-1 1.075758E-8 5.717172E-1 8.100046E-1 4.334401E-1 1.090909E-8 5.717346E-1 8.089317E-1 4.333262E-1 1.106061E-8 5.717325E-1 8.081095E-1 4.331463E-1 1.121212E-8 5.716655E-1 8.073339E-1 4.329764E-1 1.136364E-8 5.715858E-1 8.065584E-1 4.330108E-1 1.151515E-8 5.715110E-1 8.059103E-1 4.331670E-1 1.166667E-8 5.715005E-1 8.053491E-1 4.333233E-1 1.181818E-8 5.715169E-1 8.047878E-1 4.333707E-1 1.196970E-8 5.715333E-1 8.042759E-1 4.332308E-1 1.212121E-8 5.715237E-1 8.038505E-1 4.330909E-1 1.227273E-8 5.714847E-1 8.034322E-1 4.329982E-1 1.242424E-8 5.714457E-1 8.030293E-1 4.330914E-1 1.257576E-8 5.714191E-1 8.027230E-1 4.332141E-1 1.272727E-8 5.714257E-1 8.024327E-1 4.333211E-1 1.287879E-8 5.714363E-1 8.021424E-1 4.332811E-1 1.303030E-8 5.714441E-1 8.018949E-1 4.331714E-1 1.318182E-8 5.714324E-1 8.016662E-1 4.330617E-1 1.333333E-8 5.714140E-1 8.014375E-1 4.330485E-1 1.348485E-8 5.713957E-1 8.012422E-1 4.331453E-1 1.363636E-8 5.713911E-1 8.010909E-1 4.332421E-1 1.378788E-8 5.713969E-1 8.009416E-1 4.332990E-1 1.393939E-8 5.714027E-1 8.007966E-1 4.332217E-1 1.409091E-8 5.714055E-1 8.006672E-1 4.331352E-1 1.424242E-8 5.714015E-1 8.005401E-1 4.330659E-1 1.439394E-8 5.713971E-1 8.004129E-1 4.331038E-1 1.454545E-8 5.713936E-1 8.003259E-1 4.331804E-1 1.469697E-8 5.713934E-1 8.002492E-1 4.332570E-1 1.484848E-8 5.713941E-1 8.001726E-1 4.332132E-1 1.500000E-8 5.713948E-1 8.000747E-1 4.330776E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.951878E+0 1.977221E+0 3.884619E+0 1.515152E-10 2.951870E+0 1.977193E+0 3.884626E+0 3.030303E-10 2.951799E+0 1.977033E+0 3.884585E+0 4.545455E-10 2.951729E+0 1.976861E+0 3.884561E+0 6.060606E-10 2.951719E+0 1.976772E+0 3.884592E+0 7.575758E-10 2.951804E+0 1.976820E+0 3.884661E+0 9.090909E-10 2.951990E+0 1.976981E+0 3.884776E+0 1.060606E-9 2.952218E+0 1.977187E+0 3.884892E+0 1.212121E-9 2.952447E+0 1.977394E+0 3.885014E+0 1.363636E-9 2.952794E+0 1.977813E+0 3.885212E+0 1.515152E-9 2.953396E+0 1.978760E+0 3.885411E+0 1.666667E-9 2.954141E+0 1.980587E+0 3.885648E+0 1.818182E-9 2.955147E+0 1.982732E+0 3.885330E+0 1.969697E-9 2.955494E+0 1.984877E+0 3.883423E+0 2.121212E-9 2.950168E+0 1.987443E+0 3.868287E+0 2.272727E-9 2.931556E+0 1.989305E+0 3.747874E+0 2.424242E-9 2.897639E+0 1.985635E+0 3.528632E+0 2.575758E-9 2.796821E+0 1.972821E+0 2.973096E+0 2.727273E-9 2.607796E+0 1.951655E+0 2.154600E+0 2.878788E-9 2.274214E+0 1.916914E+0 1.196813E+0 3.030303E-9 1.854819E+0 1.867000E+0 5.732566E-1 3.181818E-9 1.322903E+0 1.792666E+0 3.514406E-1 3.333333E-9 8.437537E-1 1.693915E+0 2.179245E-1 3.484848E-9 5.233141E-1 1.593062E+0 1.346106E-1 3.636364E-9 3.630042E-1 1.462211E+0 6.696077E-2 3.787879E-9 2.439287E-1 1.299844E+0 3.455786E-2 3.939394E-9 1.718642E-1 1.121576E+0 1.167084E-2 4.090909E-9 1.182233E-1 9.423445E-1 5.402714E-3 4.242424E-9 7.595310E-2 7.631129E-1 3.874751E-3 4.393939E-9 5.366653E-2 5.949825E-1 2.988358E-3 4.545455E-9 3.411153E-2 4.689663E-1 2.190831E-3 4.696970E-9 1.455653E-2 3.807168E-1 1.790241E-3 4.848485E-9 8.665413E-3 3.006393E-1 1.496291E-3 5.000000E-9 5.875914E-3 2.407508E-1 1.202341E-3 5.151515E-9 3.086414E-3 2.014591E-1 9.737735E-4 5.303030E-9 1.893478E-3 1.621674E-1 7.774089E-4 5.454545E-9 2.204101E-3 1.257573E-1 5.810442E-4 5.606061E-9 2.514725E-3 9.808912E-2 4.434806E-4 5.757576E-9 2.517893E-3 7.727162E-2 4.060376E-4 5.909091E-9 1.825240E-3 5.926253E-2 3.685946E-4 6.060606E-9 1.057071E-3 4.307685E-2 3.257080E-4 6.212121E-9 3.538136E-4 3.299961E-2 2.645854E-4 6.363636E-9 5.106395E-4 2.410759E-2 1.999246E-4 6.515152E-9 8.243358E-4 1.552373E-2 1.387201E-4 6.666667E-9 1.138032E-3 1.106917E-2 1.238316E-4 6.818182E-9 1.000747E-3 8.340286E-3 1.282989E-4 6.969697E-9 5.811399E-4 5.611402E-3 1.327663E-4 7.121212E-9 1.615329E-4 3.976103E-3 1.208955E-4 7.272727E-9 -2.037391E-5 3.573995E-3 9.060064E-5 7.424242E-9 1.905849E-4 3.171888E-3 6.030582E-5 7.575758E-9 4.312562E-4 2.801610E-3 4.024854E-5 7.727273E-9 6.051933E-4 2.516635E-3 4.762790E-5 7.878788E-9 4.108568E-4 2.241845E-3 5.828328E-5 8.030303E-9 1.572010E-4 1.981424E-3 6.604644E-5 8.181818E-9 -9.645485E-5 1.817273E-3 5.443177E-5 8.333333E-9 -4.656105E-5 1.686170E-3 3.616502E-5 8.484848E-9 1.243280E-4 1.555067E-3 1.789826E-5 8.636364E-9 2.952172E-4 1.412432E-3 1.654007E-5 8.787879E-9 3.213916E-4 1.261097E-3 2.793747E-5 8.939394E-9 1.662569E-4 1.109762E-3 3.933487E-5 9.090909E-9 4.468610E-6 9.855702E-4 4.285017E-5 9.242424E-9 -9.856428E-5 9.219984E-4 2.876213E-5 9.393939E-9 -7.144854E-6 8.611409E-4 1.388587E-5 9.545455E-9 1.108544E-4 7.970738E-4 2.761679E-6 9.696970E-9 2.288536E-4 7.186703E-4 8.396671E-6 9.848485E-9 1.644669E-4 6.364151E-4 1.853413E-5 10.000000E-9 5.867969E-5 5.541600E-4 2.867159E-5 1.015152E-8 -4.710753E-5 5.083551E-4 2.488908E-5 1.030303E-8 -5.729181E-5 4.805034E-4 1.425047E-5 1.045455E-8 2.255774E-5 4.526516E-4 3.611854E-6 1.060606E-8 1.024073E-4 4.184429E-4 1.524842E-8 1.075758E-8 1.396778E-4 3.734101E-4 8.409090E-6 1.090909E-8 8.058525E-5 3.283773E-4 1.680293E-5 1.106061E-8 1.103467E-5 2.899520E-4 2.150805E-5 1.121212E-8 -5.115809E-5 2.736620E-4 1.385594E-5 1.136364E-8 -1.585978E-5 2.616670E-4 3.806170E-6 1.151515E-8 3.721992E-5 2.490119E-4 -5.290524E-6 1.166667E-8 9.029961E-5 2.275123E-4 -1.615939E-6 1.181818E-8 8.262663E-5 2.023165E-4 7.395896E-6 1.196970E-8 3.692149E-5 1.771207E-4 1.640773E-5 1.212121E-8 -8.783645E-6 1.615057E-4 1.709009E-5 1.227273E-8 -2.538025E-5 1.566946E-4 8.379625E-6 1.242424E-8 6.133088E-6 1.518835E-4 -3.308365E-7 1.257576E-8 4.128499E-5 1.446037E-4 -4.925604E-6 1.272727E-8 6.760344E-5 1.307074E-4 1.509691E-6 1.287879E-8 4.517433E-5 1.160211E-4 9.262009E-6 1.303030E-8 1.489325E-5 1.026497E-4 1.543071E-5 1.318182E-8 -1.538782E-5 9.808794E-5 1.098915E-5 1.333333E-8 -7.446895E-6 9.655047E-5 2.905267E-6 1.348485E-8 1.572937E-5 9.501299E-5 -5.178616E-6 1.363636E-8 3.890564E-5 8.931265E-5 -4.346943E-6 1.378788E-8 4.326987E-5 8.047189E-5 3.210499E-6 1.393939E-8 2.406498E-5 7.163114E-5 1.076794E-5 1.409091E-8 3.995166E-6 6.545973E-5 1.373093E-5 1.424242E-8 -8.635316E-6 6.524986E-5 6.432958E-6 1.439394E-8 3.354845E-6 6.530692E-5 -1.324456E-6 1.454545E-8 1.871042E-5 6.444513E-5 -6.693504E-6 1.469697E-8 3.406599E-5 5.947910E-5 -1.394523E-6 1.484848E-8 1.741901E-5 5.341044E-5 6.770495E-6 1.500000E-8 -6.492356E-6 4.734177E-5 1.493551E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 5.713592E-1 7.993189E-1 4.331690E-1 1.515152E-10 5.713616E-1 7.993201E-1 4.331699E-1 3.030303E-10 5.713743E-1 7.993639E-1 4.331773E-1 4.545455E-10 5.713843E-1 7.994111E-1 4.331761E-1 6.060606E-10 5.713906E-1 7.994534E-1 4.331726E-1 7.575758E-10 5.713901E-1 7.994777E-1 4.331673E-1 9.090909E-10 5.713822E-1 7.994354E-1 4.331426E-1 1.060606E-9 5.712630E-1 7.993707E-1 4.330166E-1 1.212121E-9 5.709479E-1 7.993059E-1 4.328085E-1 1.363636E-9 5.705966E-1 7.991372E-1 4.326005E-1 1.515152E-9 5.702190E-1 7.986175E-1 4.324411E-1 1.666667E-9 5.694927E-1 7.977132E-1 4.341866E-1 1.818182E-9 5.688752E-1 7.968873E-1 4.467486E-1 1.969697E-9 5.708025E-1 7.974239E-1 4.694339E-1 2.121212E-9 5.913034E-1 7.979605E-1 6.625216E-1 2.272727E-9 6.590171E-1 7.984971E-1 1.681118E+0 2.424242E-9 8.752100E-1 8.111834E-1 3.371727E+0 2.575758E-9 1.572156E+0 8.545939E-1 4.334409E+0 2.727273E-9 2.561729E+0 9.346047E-1 4.426781E+0 2.878788E-9 3.387474E+0 1.110199E+0 4.455080E+0 3.030303E-9 3.647009E+0 1.408345E+0 4.471666E+0 3.181818E-9 3.686929E+0 1.873872E+0 4.481194E+0 3.333333E-9 3.706617E+0 2.318352E+0 4.488357E+0 3.484848E-9 3.718805E+0 2.633353E+0 4.493083E+0 3.636364E-9 3.727786E+0 2.804267E+0 4.495266E+0 3.787879E-9 3.733317E+0 2.892748E+0 4.496562E+0 3.939394E-9 3.736929E+0 2.923469E+0 4.497699E+0 4.090909E-9 3.740415E+0 2.946286E+0 4.498837E+0 4.242424E-9 3.743543E+0 2.956223E+0 4.499321E+0 4.393939E-9 3.745217E+0 2.963650E+0 4.499494E+0 4.545455E-9 3.746265E+0 2.971076E+0 4.499607E+0 4.696970E-9 3.747062E+0 2.976525E+0 4.499719E+0 4.848485E-9 3.747859E+0 2.979930E+0 4.499827E+0 5.000000E-9 3.748612E+0 2.982894E+0 4.499876E+0 5.151515E-9 3.748876E+0 2.985548E+0 4.499898E+0 5.303030E-9 3.749140E+0 2.987611E+0 4.499920E+0 5.454545E-9 3.749397E+0 2.989269E+0 4.499936E+0 5.606061E-9 3.749536E+0 2.990761E+0 4.499945E+0 5.757576E-9 3.749631E+0 2.992253E+0 4.499954E+0 5.909091E-9 3.749726E+0 2.993587E+0 4.499962E+0 6.060606E-9 3.749790E+0 2.994486E+0 4.499964E+0 6.212121E-9 3.749821E+0 2.995222E+0 4.499965E+0 6.363636E-9 3.749852E+0 2.995895E+0 4.499967E+0 6.515152E-9 3.749880E+0 2.996568E+0 4.499970E+0 6.666667E-9 3.749895E+0 2.997132E+0 4.499974E+0 6.818182E-9 3.749910E+0 2.997520E+0 4.499978E+0 6.969697E-9 3.749925E+0 2.997898E+0 4.499979E+0 7.121212E-9 3.749932E+0 2.998257E+0 4.499979E+0 7.272727E-9 3.749938E+0 2.998492E+0 4.499978E+0 7.424242E-9 3.749943E+0 2.998713E+0 4.499979E+0 7.575758E-9 3.749948E+0 2.998935E+0 4.499982E+0 7.727273E-9 3.749951E+0 2.999084E+0 4.499985E+0 7.878788E-9 3.749955E+0 2.999207E+0 4.499988E+0 8.030303E-9 3.749958E+0 2.999330E+0 4.499987E+0 8.181818E-9 3.749961E+0 2.999430E+0 4.499986E+0 8.333333E-9 3.749963E+0 2.999503E+0 4.499985E+0 8.484848E-9 3.749965E+0 2.999575E+0 4.499986E+0 8.636364E-9 3.749966E+0 2.999641E+0 4.499989E+0 8.787879E-9 3.749968E+0 2.999684E+0 4.499991E+0 8.939394E-9 3.749969E+0 2.999725E+0 4.499992E+0 9.090909E-9 3.749970E+0 2.999766E+0 4.499991E+0 9.242424E-9 3.749971E+0 2.999793E+0 4.499990E+0 9.393939E-9 3.749973E+0 2.999817E+0 4.499988E+0 9.545455E-9 3.749974E+0 2.999841E+0 4.499991E+0 9.696970E-9 3.749975E+0 2.999860E+0 4.499993E+0 9.848485E-9 3.749976E+0 2.999875E+0 4.499995E+0 10.000000E-9 3.749978E+0 2.999890E+0 4.499994E+0 1.015152E-8 3.749978E+0 2.999903E+0 4.499993E+0 1.030303E-8 3.749979E+0 2.999912E+0 4.499991E+0 1.045455E-8 3.749980E+0 2.999920E+0 4.499992E+0 1.060606E-8 3.749981E+0 2.999928E+0 4.499993E+0 1.075758E-8 3.749982E+0 2.999932E+0 4.499996E+0 1.090909E-8 3.749982E+0 2.999935E+0 4.499997E+0 1.106061E-8 3.749983E+0 2.999938E+0 4.499995E+0 1.121212E-8 3.749984E+0 2.999943E+0 4.499994E+0 1.136364E-8 3.749984E+0 2.999949E+0 4.499992E+0 1.151515E-8 3.749985E+0 2.999954E+0 4.499994E+0 1.166667E-8 3.749986E+0 2.999958E+0 4.499995E+0 1.181818E-8 3.749986E+0 2.999959E+0 4.499997E+0 1.196970E-8 3.749987E+0 2.999959E+0 4.499997E+0 1.212121E-8 3.749987E+0 2.999960E+0 4.499996E+0 1.227273E-8 3.749988E+0 2.999963E+0 4.499994E+0 1.242424E-8 3.749988E+0 2.999966E+0 4.499993E+0 1.257576E-8 3.749988E+0 2.999970E+0 4.499995E+0 1.272727E-8 3.749989E+0 2.999970E+0 4.499997E+0 1.287879E-8 3.749990E+0 2.999970E+0 4.499998E+0 1.303030E-8 3.749990E+0 2.999969E+0 4.499997E+0 1.318182E-8 3.749990E+0 2.999971E+0 4.499996E+0 1.333333E-8 3.749990E+0 2.999975E+0 4.499994E+0 1.348485E-8 3.749990E+0 2.999979E+0 4.499995E+0 1.363636E-8 3.749991E+0 2.999982E+0 4.499996E+0 1.378788E-8 3.749992E+0 2.999979E+0 4.499998E+0 1.393939E-8 3.749992E+0 2.999976E+0 4.499999E+0 1.409091E-8 3.749993E+0 2.999973E+0 4.499997E+0 1.424242E-8 3.749992E+0 2.999975E+0 4.499995E+0 1.439394E-8 3.749992E+0 2.999978E+0 4.499994E+0 1.454545E-8 3.749992E+0 2.999981E+0 4.499996E+0 1.469697E-8 3.749993E+0 2.999981E+0 4.499997E+0 1.484848E-8 3.749994E+0 2.999978E+0 4.499998E+0 1.500000E-8 3.749994E+0 2.999976E+0 4.499988E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -4.392848E-6 -1.355058E-5 -2.749185E-6 3.030303E-10 -1.886684E-6 -1.109207E-5 -1.677361E-7 4.545455E-10 -1.566454E-6 -9.064886E-6 6.091181E-6 6.060606E-10 1.212273E-7 -5.298003E-6 1.491898E-5 7.575758E-10 3.117923E-6 -1.949398E-6 3.152345E-5 9.090909E-10 3.063347E-5 1.924107E-5 7.508885E-5 1.060606E-9 8.756864E-5 4.857346E-5 1.316291E-4 1.212121E-9 1.686131E-4 7.790585E-5 2.014239E-4 1.363636E-9 2.538526E-4 1.431974E-4 2.712186E-4 1.515152E-9 3.449699E-4 2.721668E-4 2.398312E-4 1.666667E-9 4.969407E-4 5.053564E-4 -1.802463E-3 1.818182E-9 2.807780E-4 7.802300E-4 -7.497598E-3 1.969697E-9 -2.256426E-3 1.055104E-3 -1.533453E-2 2.121212E-9 -8.254344E-3 1.043462E-3 -1.907645E-2 2.272727E-9 -1.851950E-2 -2.319136E-4 1.487266E-1 2.424242E-9 -3.058504E-2 -3.625040E-3 9.187991E-1 2.575758E-9 -3.498619E-3 -8.795041E-3 2.474878E+0 2.727273E-9 1.427594E-1 -1.566578E-2 3.394695E+0 2.878788E-9 6.055207E-1 -2.372190E-2 3.644448E+0 3.030303E-9 1.235970E+0 -3.228717E-2 3.743149E+0 3.181818E-9 1.824753E+0 -3.874883E-2 3.790887E+0 3.333333E-9 2.279080E+0 -3.847602E-2 3.825125E+0 3.484848E-9 2.571821E+0 -1.621871E-2 3.847900E+0 3.636364E-9 2.699308E+0 6.422555E-2 3.859241E+0 3.787879E-9 2.772897E+0 1.870509E-1 3.866170E+0 3.939394E-9 2.824707E+0 3.205190E-1 3.872277E+0 4.090909E-9 2.861502E+0 4.748781E-1 3.878383E+0 4.242424E-9 2.882846E+0 6.354732E-1 3.881039E+0 4.393939E-9 2.897629E+0 7.960684E-1 3.882049E+0 4.545455E-9 2.910771E+0 9.484959E-1 3.882666E+0 4.696970E-9 2.923913E+0 1.090903E+0 3.883269E+0 4.848485E-9 2.931687E+0 1.221872E+0 3.883853E+0 5.000000E-9 2.936010E+0 1.345811E+0 3.884121E+0 5.151515E-9 2.940333E+0 1.450384E+0 3.884249E+0 5.303030E-9 2.943837E+0 1.536963E+0 3.884376E+0 5.454545E-9 2.945507E+0 1.617599E+0 3.884459E+0 5.606061E-9 2.947177E+0 1.692664E+0 3.884486E+0 5.757576E-9 2.948656E+0 1.743033E+0 3.884513E+0 5.909091E-9 2.949357E+0 1.783758E+0 3.884537E+0 6.060606E-9 2.949877E+0 1.819257E+0 3.884548E+0 6.212121E-9 2.950388E+0 1.843882E+0 3.884559E+0 6.363636E-9 2.950736E+0 1.865499E+0 3.884569E+0 6.515152E-9 2.951000E+0 1.886849E+0 3.884573E+0 6.666667E-9 2.951265E+0 1.902248E+0 3.884576E+0 6.818182E-9 2.951440E+0 1.913144E+0 3.884578E+0 6.969697E-9 2.951485E+0 1.924040E+0 3.884584E+0 7.121212E-9 2.951530E+0 1.933425E+0 3.884593E+0 7.272727E-9 2.951578E+0 1.939366E+0 3.884602E+0 7.424242E-9 2.951640E+0 1.945308E+0 3.884607E+0 7.575758E-9 2.951704E+0 1.950919E+0 3.884602E+0 7.727273E-9 2.951761E+0 1.954537E+0 3.884597E+0 7.878788E-9 2.951772E+0 1.957839E+0 3.884593E+0 8.030303E-9 2.951763E+0 1.961072E+0 3.884596E+0 8.181818E-9 2.951755E+0 1.963472E+0 3.884601E+0 8.333333E-9 2.951764E+0 1.965399E+0 3.884605E+0 8.484848E-9 2.951791E+0 1.967325E+0 3.884605E+0 8.636364E-9 2.951818E+0 1.968907E+0 3.884603E+0 8.787879E-9 2.951835E+0 1.969984E+0 3.884601E+0 8.939394E-9 2.951824E+0 1.971061E+0 3.884601E+0 9.090909E-9 2.951812E+0 1.972073E+0 3.884605E+0 9.242424E-9 2.951803E+0 1.972737E+0 3.884609E+0 9.393939E-9 2.951813E+0 1.973381E+0 3.884612E+0 9.545455E-9 2.951830E+0 1.974005E+0 3.884610E+0 9.696970E-9 2.951847E+0 1.974445E+0 3.884607E+0 9.848485E-9 2.951846E+0 1.974810E+0 3.884605E+0 10.000000E-9 2.951834E+0 1.975175E+0 3.884607E+0 1.015152E-8 2.951822E+0 1.975469E+0 3.884610E+0 1.030303E-8 2.951818E+0 1.975692E+0 3.884614E+0 1.045455E-8 2.951833E+0 1.975915E+0 3.884614E+0 1.060606E-8 2.951849E+0 1.976118E+0 3.884612E+0 1.075758E-8 2.951859E+0 1.976246E+0 3.884609E+0 1.090909E-8 2.951850E+0 1.976373E+0 3.884608E+0 1.106061E-8 2.951836E+0 1.976495E+0 3.884611E+0 1.121212E-8 2.951822E+0 1.976584E+0 3.884614E+0 1.136364E-8 2.951829E+0 1.976663E+0 3.884617E+0 1.151515E-8 2.951845E+0 1.976741E+0 3.884615E+0 1.166667E-8 2.951861E+0 1.976801E+0 3.884613E+0 1.181818E-8 2.951865E+0 1.976848E+0 3.884610E+0 1.196970E-8 2.951851E+0 1.976895E+0 3.884611E+0 1.212121E-8 2.951838E+0 1.976936E+0 3.884613E+0 1.227273E-8 2.951830E+0 1.976963E+0 3.884616E+0 1.242424E-8 2.951842E+0 1.976989E+0 3.884618E+0 1.257576E-8 2.951856E+0 1.977018E+0 3.884615E+0 1.272727E-8 2.951869E+0 1.977058E+0 3.884613E+0 1.287879E-8 2.951863E+0 1.977100E+0 3.884611E+0 1.303030E-8 2.951851E+0 1.977140E+0 3.884613E+0 1.318182E-8 2.951838E+0 1.977151E+0 3.884615E+0 1.333333E-8 2.951838E+0 1.977145E+0 3.884618E+0 1.348485E-8 2.951852E+0 1.977139E+0 3.884617E+0 1.363636E-8 2.951865E+0 1.977138E+0 3.884615E+0 1.378788E-8 2.951872E+0 1.977145E+0 3.884612E+0 1.393939E-8 2.951861E+0 1.977153E+0 3.884612E+0 1.409091E-8 2.951849E+0 1.977158E+0 3.884614E+0 1.424242E-8 2.951840E+0 1.977154E+0 3.884617E+0 1.439394E-8 2.951847E+0 1.977150E+0 3.884619E+0 1.454545E-8 2.951859E+0 1.977147E+0 3.884617E+0 1.469697E-8 2.951872E+0 1.977151E+0 3.884614E+0 1.484848E-8 2.951862E+0 1.977157E+0 3.884612E+0 1.500000E-8 2.951837E+0 1.977164E+0 3.884615E+0 | |[End data_o | |====================================================================== [End]