|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ27 | TinyLogic(tm) UHS 3-Input NOR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz27p6x_230.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ27 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=1.855 Vinl=0.795 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [GND Clamp] -2.650000E+0 -2.438163E+0 -2.525210E+0 -2.352437E+0 -2.550000E+0 -2.300124E+0 -2.387110E+0 -2.214119E+0 -2.450000E+0 -2.162213E+0 -2.249153E+0 -2.075925E+0 -2.350000E+0 -2.024447E+0 -2.111357E+0 -1.937878E+0 -2.250000E+0 -1.886847E+0 -1.973742E+0 -1.800013E+0 -2.150000E+0 -1.749440E+0 -1.836334E+0 -1.662373E+0 -2.050000E+0 -1.612256E+0 -1.699163E+0 -1.525005E+0 -1.950000E+0 -1.475336E+0 -1.562270E+0 -1.387960E+0 -1.850000E+0 -1.338735E+0 -1.425702E+0 -1.251289E+0 -1.750000E+0 -1.202521E+0 -1.289522E+0 -1.115049E+0 -1.650000E+0 -1.066786E+0 -1.153814E+0 -9.793131E-1 -1.550000E+0 -9.316571E-1 -1.018688E+0 -8.441897E-1 -1.450000E+0 -7.973078E-1 -8.843022E-1 -7.098485E-1 -1.350000E+0 -6.639964E-1 -7.508810E-1 -5.765717E-1 -1.250000E+0 -5.321405E-1 -6.187691E-1 -4.448628E-1 -1.150000E+0 -4.024484E-1 -4.885379E-1 -3.157299E-1 -1.050000E+0 -2.763550E-1 -3.611739E-1 -1.916161E-1 -9.500000E-1 -1.573117E-1 -2.387058E-1 -8.083368E-2 -8.500000E-1 -5.642883E-2 -1.260543E-1 -2.071765E-2 -7.500000E-1 -8.147614E-3 -3.807210E-2 -1.277697E-2 -6.500000E-1 -2.485232E-3 -3.745842E-3 -5.591543E-3 -5.500000E-1 -5.949892E-4 -3.581580E-4 -1.063256E-3 -4.500000E-1 -5.270660E-5 -4.939093E-5 -6.621318E-5 -3.500000E-1 -2.579727E-6 -4.126112E-6 -1.587097E-6 -2.500000E-1 -8.345116E-8 -2.414767E-7 -2.102096E-8 -1.500000E-1 -2.027659E-9 -1.095919E-8 -2.072852E-10 -5.000000E-2 -4.115151E-11 -3.667090E-10 -7.934681E-12 5.000000E-2 -3.992112E-12 6.641521E-12 -5.382889E-12 1.500000E-1 -1.916578E-12 2.318923E-11 -4.078737E-12 2.500000E-1 -5.382361E-13 2.672662E-11 -2.881140E-12 3.500000E-1 6.992185E-13 2.929435E-11 -1.685097E-12 4.500000E-1 2.216227E-12 3.154122E-11 -2.620126E-13 5.500000E-1 3.389955E-12 3.398504E-11 9.334755E-13 6.500000E-1 4.563461E-12 3.641421E-11 2.356337E-12 7.500000E-1 5.964118E-12 3.849677E-11 3.325562E-12 8.500000E-1 7.136514E-12 4.057466E-11 4.521272E-12 9.500000E-1 8.537171E-12 4.287815E-11 5.717649E-12 1.050000E+0 9.936496E-12 4.517898E-11 6.686207E-12 1.150000E+0 1.088063E-11 4.725066E-11 8.108625E-12 1.250000E+0 1.228218E-11 4.977797E-11 9.532819E-12 1.350000E+0 1.368106E-11 5.184876E-11 1.095524E-11 1.450000E+0 1.508083E-11 5.437474E-11 1.237943E-11 1.550000E+0 1.648059E-11 5.644464E-11 1.380274E-11 1.650000E+0 1.742473E-11 5.896929E-11 1.431610E-11 1.750000E+0 1.837108E-11 6.149393E-11 1.573941E-11 1.850000E+0 2.022471E-11 6.356606E-11 1.716316E-11 1.950000E+0 2.117062E-11 6.563551E-11 1.858691E-11 2.050000E+0 2.211476E-11 6.770408E-11 2.000977E-11 2.150000E+0 2.305889E-11 7.022917E-11 2.052314E-11 2.250000E+0 2.491429E-11 7.275515E-11 2.194600E-11 2.350000E+0 2.586020E-11 7.528202E-11 2.246203E-11 2.450000E+0 2.862510E-11 7.780800E-11 2.388489E-11 2.550000E+0 2.866063E-11 7.942538E-11 2.530687E-11 2.650000E+0 3.051426E-11 8.286440E-11 2.672973E-11 | [POWER Clamp] -5.000000E-2 3.189715E-11 7.437075E-11 3.151257E-11 -1.500000E-1 3.193179E-11 7.689762E-11 3.384670E-11 -2.500000E-1 3.378897E-11 7.942538E-11 3.436096E-11 -3.500000E-1 3.564438E-11 8.286440E-11 3.669243E-11 -4.500000E-1 3.750067E-11 8.448355E-11 3.720579E-11 -5.500000E-1 3.844480E-11 8.701575E-11 3.863043E-11 -6.500000E-1 3.939338E-11 8.955061E-11 4.005329E-11 -7.500000E-1 4.034284E-11 9.208814E-11 4.238743E-11 -8.500000E-1 4.128786E-11 9.371617E-11 4.107825E-11 -9.500000E-1 4.314771E-11 9.535220E-11 4.341416E-11 -1.050000E+0 4.500400E-11 9.790127E-11 4.392753E-11 -1.150000E+0 4.595791E-11 1.004548E-10 4.626344E-11 -1.250000E+0 4.690826E-11 1.030181E-10 4.677503E-11 -1.350000E+0 4.786038E-11 1.046790E-10 4.910561E-11 -1.450000E+0 4.881606E-11 1.081695E-10 4.962253E-11 -1.550000E+0 4.977352E-11 1.089422E-10 5.195311E-11 -1.650000E+0 5.073098E-11 1.124594E-10 5.065104E-11 -1.750000E+0 5.351275E-11 1.159944E-10 5.480416E-11 -1.850000E+0 5.447198E-11 1.186323E-10 5.531753E-11 -1.950000E+0 5.544365E-11 1.203891E-10 5.401191E-11 -2.050000E+0 5.823076E-11 1.221708E-10 5.634604E-11 -2.150000E+0 5.920598E-11 1.248904E-10 5.686296E-11 -2.250000E+0 6.200551E-11 1.276437E-10 6.101786E-11 -2.350000E+0 5.934631E-11 1.313386E-10 5.970868E-11 -2.450000E+0 6.216183E-11 1.350813E-10 6.204637E-11 -2.550000E+0 6.315482E-11 1.352288E-10 6.255973E-11 -2.650000E+0 6.597567E-11 1.390728E-10 6.307843E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.325 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [Pullup] -2.650000E+0 5.765125E-2 1.532817E-2 2.721979E-1 -2.550000E+0 1.525546E-1 1.866646E-2 2.741207E-1 -2.450000E+0 1.689126E-1 1.996070E-2 2.721691E-1 -2.350000E+0 1.723384E-1 2.216850E-2 2.676966E-1 -2.250000E+0 1.716807E-1 8.249583E-2 2.613679E-1 -2.150000E+0 1.686618E-1 1.006133E-1 2.535705E-1 -2.050000E+0 1.640156E-1 1.036290E-1 2.445435E-1 -1.950000E+0 1.581324E-1 1.031302E-1 2.344131E-1 -1.850000E+0 1.512265E-1 1.006645E-1 2.231827E-1 -1.750000E+0 1.433930E-1 9.682897E-2 2.109159E-1 -1.650000E+0 1.347413E-1 9.190113E-2 1.981787E-1 -1.550000E+0 1.256676E-1 8.608827E-2 1.853527E-1 -1.450000E+0 1.165412E-1 7.978535E-2 1.724920E-1 -1.350000E+0 1.074568E-1 7.339241E-2 1.595968E-1 -1.250000E+0 9.842613E-2 6.705012E-2 1.466659E-1 -1.150000E+0 8.945235E-2 6.078461E-2 1.337023E-1 -1.050000E+0 8.054056E-2 5.460239E-2 1.207191E-1 -9.500000E-1 7.170164E-2 4.850898E-2 1.077620E-1 -8.500000E-1 6.296246E-2 4.251340E-2 9.502108E-2 -7.500000E-1 5.440360E-2 3.663337E-2 8.325220E-2 -6.500000E-1 4.630698E-2 3.090773E-2 7.213122E-2 -5.500000E-1 3.881198E-2 2.544797E-2 6.101772E-2 -4.500000E-1 3.148335E-2 2.040058E-2 4.989131E-2 -3.500000E-1 2.425192E-2 1.558740E-2 3.875916E-2 -2.500000E-1 1.713271E-2 1.091670E-2 2.763397E-2 -1.500000E-1 1.014925E-2 6.403917E-3 1.653508E-2 -5.000000E-2 3.332977E-3 2.079509E-3 5.490376E-3 5.000000E-2 -3.245919E-3 -2.003076E-3 -5.388476E-3 1.500000E-1 -9.383500E-3 -5.732804E-3 -1.563755E-2 2.500000E-1 -1.504912E-2 -9.093893E-3 -2.518858E-2 3.500000E-1 -2.024367E-2 -1.208704E-2 -3.404885E-2 4.500000E-1 -2.496873E-2 -1.471439E-2 -4.222615E-2 5.500000E-1 -2.922697E-2 -1.698047E-2 -4.972904E-2 6.500000E-1 -3.302280E-2 -1.889382E-2 -5.656721E-2 7.500000E-1 -3.636335E-2 -2.046943E-2 -6.275216E-2 8.500000E-1 -3.926005E-2 -2.173195E-2 -6.829816E-2 9.500000E-1 -4.173094E-2 -2.271831E-2 -7.322373E-2 1.050000E+0 -4.380351E-2 -2.347712E-2 -7.755380E-2 1.150000E+0 -4.551714E-2 -2.406254E-2 -8.132244E-2 1.250000E+0 -4.692306E-2 -2.452498E-2 -8.457521E-2 1.350000E+0 -4.807997E-2 -2.490427E-2 -8.736981E-2 1.450000E+0 -4.904602E-2 -2.522819E-2 -8.977287E-2 1.550000E+0 -4.987127E-2 -2.551479E-2 -9.185310E-2 1.650000E+0 -5.059420E-2 -2.577541E-2 -9.367370E-2 1.750000E+0 -5.124212E-2 -2.601719E-2 -9.528751E-2 1.850000E+0 -5.183373E-2 -2.624470E-2 -9.673592E-2 1.950000E+0 -5.238172E-2 -2.646099E-2 -9.805037E-2 2.050000E+0 -5.289482E-2 -2.666814E-2 -9.925454E-2 2.150000E+0 -5.337916E-2 -2.686762E-2 -1.003665E-1 2.250000E+0 -5.383925E-2 -2.706052E-2 -1.014001E-1 2.350000E+0 -5.427845E-2 -2.715478E-2 -1.023666E-1 2.450000E+0 -5.469938E-2 -2.733932E-2 -1.032747E-1 2.550000E+0 -5.510413E-2 -2.751907E-2 -1.041317E-1 2.650000E+0 -5.549440E-2 -2.769488E-2 -1.049436E-1 2.700000E+0 -5.568456E-2 -2.787247E-2 -1.057154E-1 2.800000E+0 -5.605571E-2 -2.810418E-2 -1.064516E-1 2.900000E+0 -5.641558E-2 -2.884806E-2 -1.071557E-1 3.000000E+0 -5.676595E-2 -3.682141E-2 -1.074968E-1 3.100000E+0 -5.712451E-2 -1.263613E-1 -1.081586E-1 3.200000E+0 -5.768046E-2 -4.876033E-1 -1.087955E-1 3.300000E+0 -5.911152E-2 -1.042442E+0 -1.094099E-1 3.400000E+0 -6.347620E-2 -1.671006E+0 -1.100070E-1 3.500000E+0 -1.207482E-1 -2.333047E+0 -1.106795E-1 3.600000E+0 -4.584564E-1 -3.013517E+0 -1.122620E-1 3.700000E+0 -1.011495E+0 -3.705603E+0 -1.160335E-1 3.800000E+0 -1.634964E+0 -4.405548E+0 -1.211658E-1 3.900000E+0 -2.287963E+0 -5.111171E+0 -1.460609E-1 4.000000E+0 -2.956660E+0 -5.821080E+0 -4.417341E-1 4.100000E+0 -3.635077E+0 -6.534334E+0 -1.005001E+0 4.200000E+0 -4.319997E+0 -7.250270E+0 -1.638900E+0 4.300000E+0 -5.009582E+0 -7.968400E+0 -2.298963E+0 4.400000E+0 -5.702673E+0 -8.688359E+0 -2.972285E+0 4.500000E+0 -6.398490E+0 -9.409865E+0 -3.653552E+0 4.600000E+0 -7.096486E+0 -1.013270E+1 -4.340087E+0 4.700000E+0 -7.796262E+0 -1.085668E+1 -5.030364E+0 4.800000E+0 -8.497519E+0 -1.158166E+1 -5.723427E+0 4.900000E+0 -9.200027E+0 -1.230752E+1 -6.418651E+0 5.000000E+0 -9.903606E+0 -1.303418E+1 -7.115590E+0 5.100000E+0 -1.060811E+1 -1.376153E+1 -7.813928E+0 5.200000E+0 -1.131343E+1 -1.448952E+1 -8.513425E+0 5.300000E+0 -1.201945E+1 -1.521807E+1 -9.213901E+0 | [Pulldown] -2.650000E+0 -1.195774E+1 -1.264064E+1 -1.155297E+1 -2.550000E+0 -1.125203E+1 -1.191456E+1 -1.085052E+1 -2.450000E+0 -1.054706E+1 -1.118932E+1 -1.014868E+1 -2.350000E+0 -9.842903E+0 -1.046503E+1 -9.447538E+0 -2.250000E+0 -9.139696E+0 -9.741820E+0 -8.747198E+0 -2.150000E+0 -8.437583E+0 -9.019857E+0 -8.047794E+0 -2.050000E+0 -7.736750E+0 -8.299342E+0 -7.349497E+0 -1.950000E+0 -7.037436E+0 -7.580529E+0 -6.652525E+0 -1.850000E+0 -6.339949E+0 -6.863743E+0 -5.957170E+0 -1.750000E+0 -5.644704E+0 -6.149414E+0 -5.263830E+0 -1.650000E+0 -4.952272E+0 -5.438121E+0 -4.573076E+0 -1.550000E+0 -4.263470E+0 -4.730670E+0 -3.885738E+0 -1.450000E+0 -3.579524E+0 -4.028233E+0 -3.203136E+0 -1.350000E+0 -2.902389E+0 -3.332595E+0 -2.527508E+0 -1.250000E+0 -2.235535E+0 -2.646721E+0 -1.863114E+0 -1.150000E+0 -1.585516E+0 -1.975743E+0 -1.219589E+0 -1.050000E+0 -9.679040E-1 -1.330213E+0 -6.261385E-1 -9.500000E-1 -4.304739E-1 -7.356988E-1 -2.163011E-1 -8.500000E-1 -1.311826E-1 -2.688245E-1 -1.380771E-1 -7.500000E-1 -7.998556E-2 -7.378231E-2 -1.214583E-1 -6.500000E-1 -6.794751E-2 -4.291580E-2 -1.052700E-1 -5.500000E-1 -5.739889E-2 -3.493599E-2 -8.934631E-2 -4.500000E-1 -4.701405E-2 -2.831885E-2 -7.375860E-2 -3.500000E-1 -3.661027E-2 -2.181436E-2 -5.794872E-2 -2.500000E-1 -2.614150E-2 -1.538843E-2 -4.178767E-2 -1.500000E-1 -1.564762E-2 -9.083558E-3 -2.529198E-2 -5.000000E-2 -5.190245E-3 -2.964381E-3 -8.496115E-3 -8.881784E-16 -1.351552E-10 -1.314642E-10 -1.530001E-10 1.000000E-1 9.861947E-3 5.560353E-3 1.630606E-2 2.000000E-1 1.879129E-2 1.055170E-2 3.116522E-2 3.000000E-1 2.683099E-2 1.499830E-2 4.464011E-2 4.000000E-1 3.402207E-2 1.892339E-2 5.679137E-2 5.000000E-1 4.040303E-2 2.234914E-2 6.767592E-2 6.000000E-1 4.600925E-2 2.529672E-2 7.734479E-2 7.000000E-1 5.087207E-2 2.778650E-2 8.584017E-2 8.000000E-1 5.501791E-2 2.983892E-2 9.319202E-2 9.000000E-1 5.846868E-2 3.147715E-2 9.941593E-2 1.000000E+0 6.124704E-2 3.273336E-2 1.045189E-1 1.100000E+0 6.339173E-2 3.365753E-2 1.085245E-1 1.200000E+0 6.497851E-2 3.431892E-2 1.115194E-1 1.300000E+0 6.612228E-2 3.479226E-2 1.136767E-1 1.400000E+0 6.694805E-2 3.514011E-2 1.152151E-1 1.500000E+0 6.755974E-2 3.540638E-2 1.163314E-1 1.600000E+0 6.803031E-2 3.561923E-2 1.171696E-1 1.700000E+0 6.840706E-2 3.579626E-2 1.178242E-1 1.800000E+0 6.872001E-2 3.594856E-2 1.183551E-1 1.900000E+0 6.898836E-2 3.608324E-2 1.188004E-1 2.000000E+0 6.922463E-2 3.620504E-2 1.191847E-1 2.100000E+0 6.943723E-2 3.631717E-2 1.195244E-1 2.200000E+0 6.963195E-2 3.642188E-2 1.198307E-1 2.300000E+0 6.981289E-2 3.652080E-2 1.201114E-1 2.400000E+0 6.998300E-2 3.661511E-2 1.203721E-1 2.500000E+0 7.014449E-2 3.670571E-2 1.206170E-1 2.600000E+0 7.029902E-2 3.679338E-2 1.208492E-1 2.700000E+0 7.044790E-2 3.688098E-2 1.210711E-1 2.800000E+0 7.059219E-2 3.701765E-2 1.212848E-1 2.900000E+0 7.073276E-2 3.748145E-2 1.214919E-1 3.000000E+0 7.087039E-2 3.829681E-2 1.216937E-1 3.100000E+0 7.100583E-2 3.926097E-2 1.218917E-1 3.200000E+0 7.114331E-2 4.029496E-2 1.220870E-1 3.300000E+0 7.140762E-2 4.136596E-2 1.222809E-1 3.400000E+0 7.237537E-2 4.245647E-2 1.224744E-1 3.500000E+0 7.382787E-2 4.355574E-2 1.226689E-1 3.600000E+0 7.543935E-2 4.465577E-2 1.228656E-1 3.700000E+0 7.711597E-2 4.574965E-2 1.230757E-1 3.800000E+0 7.882326E-2 4.683084E-2 1.236973E-1 3.900000E+0 8.054471E-2 4.789265E-2 1.257956E-1 4.000000E+0 8.227068E-2 4.892777E-2 1.284276E-1 4.100000E+0 8.399471E-2 4.992769E-2 1.311800E-1 4.200000E+0 8.571194E-2 5.088202E-2 1.339649E-1 4.300000E+0 8.741837E-2 5.177730E-2 1.367538E-1 4.400000E+0 8.911039E-2 5.259518E-2 1.395350E-1 4.500000E+0 9.078439E-2 5.330875E-2 1.423038E-1 4.600000E+0 9.243652E-2 5.387491E-2 1.450586E-1 4.700000E+0 9.406231E-2 5.421400E-2 1.478001E-1 4.800000E+0 9.565622E-2 5.413720E-2 1.505296E-1 4.900000E+0 9.721102E-2 5.292098E-2 1.532497E-1 5.000000E+0 9.871679E-2 4.791364E-2 1.559631E-1 5.100000E+0 1.001592E-1 4.230991E-2 1.586730E-1 5.200000E+0 1.015165E-1 4.047227E-2 1.613823E-1 5.300000E+0 1.027526E-1 4.042224E-2 1.640939E-1 | [Ramp] dV/dt_r 1.143E+0/9.069E-10 7.354E-1/2.197E-9 1.494E+0/4.351E-10 dV/dt_f 1.275E+0/1.264E-9 8.457E-1/2.814E-9 1.582E+0/6.364E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 2.650000E+0 2.300000E+0 3.000000E+0 1.515152E-10 2.650057E+0 2.300095E+0 3.000028E+0 3.030303E-10 2.650024E+0 2.300068E+0 3.000003E+0 4.545455E-10 2.649974E+0 2.300013E+0 2.999974E+0 6.060606E-10 2.649956E+0 2.299981E+0 2.999967E+0 7.575758E-10 2.649969E+0 2.299986E+0 2.999967E+0 9.090909E-10 2.649935E+0 2.299992E+0 2.999931E+0 1.060606E-9 2.649891E+0 2.299978E+0 2.999875E+0 1.212121E-9 2.649847E+0 2.299899E+0 2.999781E+0 1.363636E-9 2.649758E+0 2.299808E+0 2.999679E+0 1.515152E-9 2.649574E+0 2.299711E+0 2.999566E+0 1.666667E-9 2.649283E+0 2.299527E+0 2.999315E+0 1.818182E-9 2.649044E+0 2.299271E+0 2.999271E+0 1.969697E-9 2.648828E+0 2.299047E+0 3.000709E+0 2.121212E-9 2.648854E+0 2.298823E+0 3.004429E+0 2.272727E-9 2.649861E+0 2.298599E+0 3.009569E+0 2.424242E-9 2.652553E+0 2.298428E+0 2.998583E+0 2.575758E-9 2.656042E+0 2.298417E+0 2.946148E+0 2.727273E-9 2.658191E+0 2.298992E+0 2.850612E+0 2.878788E-9 2.658295E+0 2.300476E+0 2.750408E+0 3.030303E-9 2.655409E+0 2.302338E+0 2.596392E+0 3.181818E-9 2.636437E+0 2.304112E+0 2.351650E+0 3.333333E-9 2.598606E+0 2.305221E+0 2.002418E+0 3.484848E-9 2.559204E+0 2.305758E+0 1.621548E+0 3.636364E-9 2.503393E+0 2.306056E+0 1.206659E+0 3.787879E-9 2.430212E+0 2.306175E+0 8.618747E-1 3.939394E-9 2.318693E+0 2.305922E+0 6.721680E-1 4.090909E-9 2.204077E+0 2.305646E+0 5.589882E-1 4.242424E-9 2.089461E+0 2.304425E+0 5.057366E-1 4.393939E-9 1.933790E+0 2.298684E+0 4.698835E-1 4.545455E-9 1.752958E+0 2.291662E+0 4.357258E-1 4.696970E-9 1.572126E+0 2.284639E+0 4.166972E-1 4.848485E-9 1.390820E+0 2.267745E+0 4.083156E-1 5.000000E-9 1.216072E+0 2.245534E+0 4.019205E-1 5.151515E-9 1.083525E+0 2.223323E+0 3.955254E-1 5.303030E-9 9.679636E-1 2.196872E+0 3.901995E-1 5.454545E-9 8.524022E-1 2.162546E+0 3.868591E-1 5.606061E-9 7.650297E-1 2.128220E+0 3.835187E-1 5.757576E-9 7.256543E-1 2.091666E+0 3.804401E-1 5.909091E-9 6.862790E-1 2.047259E+0 3.782845E-1 6.060606E-9 6.520042E-1 2.001210E+0 3.763217E-1 6.212121E-9 6.348163E-1 1.954594E+0 3.743948E-1 6.363636E-9 6.209438E-1 1.898468E+0 3.730693E-1 6.515152E-9 6.074084E-1 1.838227E+0 3.720040E-1 6.666667E-9 5.983902E-1 1.777986E+0 3.709387E-1 6.818182E-9 5.912597E-1 1.715889E+0 3.700540E-1 6.969697E-9 5.841292E-1 1.651782E+0 3.693899E-1 7.121212E-9 5.781245E-1 1.589162E+0 3.687258E-1 7.272727E-9 5.733894E-1 1.526865E+0 3.681358E-1 7.424242E-9 5.686543E-1 1.466630E+0 3.677525E-1 7.575758E-9 5.643498E-1 1.410680E+0 3.673969E-1 7.727273E-9 5.611990E-1 1.354730E+0 3.670516E-1 7.878788E-9 5.581861E-1 1.300133E+0 3.667828E-1 8.030303E-9 5.552679E-1 1.253493E+0 3.665414E-1 8.181818E-9 5.529852E-1 1.207946E+0 3.662999E-1 8.333333E-9 5.509205E-1 1.163079E+0 3.661262E-1 8.484848E-9 5.488558E-1 1.125814E+0 3.660078E-1 8.636364E-9 5.471746E-1 1.092629E+0 3.658894E-1 8.787879E-9 5.457825E-1 1.059444E+0 3.657783E-1 8.939394E-9 5.443905E-1 1.031225E+0 3.656842E-1 9.090909E-9 5.431309E-1 1.009727E+0 3.655911E-1 9.242424E-9 5.421672E-1 9.882290E-1 3.655059E-1 9.393939E-9 5.412167E-1 9.679459E-1 3.654581E-1 9.545455E-9 5.403080E-1 9.540522E-1 3.654211E-1 9.696970E-9 5.395858E-1 9.403937E-1 3.653840E-1 9.848485E-9 5.389137E-1 9.270957E-1 3.653459E-1 10.000000E-9 5.382416E-1 9.167946E-1 3.653073E-1 1.015152E-8 5.377233E-1 9.076427E-1 3.652686E-1 1.030303E-8 5.372807E-1 8.985033E-1 3.652401E-1 1.045455E-8 5.368381E-1 8.906504E-1 3.652302E-1 1.060606E-8 5.364354E-1 8.839965E-1 3.652204E-1 1.075758E-8 5.361006E-1 8.773427E-1 3.652085E-1 1.090909E-8 5.357658E-1 8.710990E-1 3.651893E-1 1.106061E-8 5.354571E-1 8.662680E-1 3.651686E-1 1.121212E-8 5.352358E-1 8.614370E-1 3.651488E-1 1.136364E-8 5.350315E-1 8.567301E-1 3.651450E-1 1.151515E-8 5.348289E-1 8.528681E-1 3.651480E-1 1.166667E-8 5.346482E-1 8.492189E-1 3.651510E-1 1.181818E-8 5.344766E-1 8.455967E-1 3.651480E-1 1.196970E-8 5.343051E-1 8.424816E-1 3.651374E-1 1.212121E-8 5.341710E-1 8.397301E-1 3.651269E-1 1.227273E-8 5.340792E-1 8.369787E-1 3.651196E-1 1.242424E-8 5.339874E-1 8.344376E-1 3.651212E-1 1.257576E-8 5.338958E-1 8.323335E-1 3.651240E-1 1.272727E-8 5.338050E-1 8.302294E-1 3.651260E-1 1.287879E-8 5.337142E-1 8.281882E-1 3.651224E-1 1.303030E-8 5.336285E-1 8.265171E-1 3.651168E-1 1.318182E-8 5.335772E-1 8.248969E-1 3.651112E-1 1.333333E-8 5.335378E-1 8.232973E-1 3.651109E-1 1.348485E-8 5.334983E-1 8.219283E-1 3.651150E-1 1.363636E-8 5.334526E-1 8.206830E-1 3.651191E-1 1.378788E-8 5.334022E-1 8.194378E-1 3.651207E-1 1.393939E-8 5.333518E-1 8.183090E-1 3.651165E-1 1.409091E-8 5.333119E-1 8.173378E-1 3.651120E-1 1.424242E-8 5.332954E-1 8.163665E-1 3.651087E-1 1.439394E-8 5.332799E-1 8.154300E-1 3.651111E-1 1.454545E-8 5.332623E-1 8.146763E-1 3.651152E-1 1.469697E-8 5.332352E-1 8.139294E-1 3.651193E-1 1.484848E-8 5.332056E-1 8.131900E-1 3.651156E-1 1.500000E-8 5.331760E-1 8.125140E-1 3.651078E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.867555E+0 1.191780E+0 2.457928E+0 1.515152E-10 1.867528E+0 1.191711E+0 2.457917E+0 3.030303E-10 1.867418E+0 1.191451E+0 2.457870E+0 4.545455E-10 1.867303E+0 1.191163E+0 2.457828E+0 6.060606E-10 1.867260E+0 1.190977E+0 2.457825E+0 7.575758E-10 1.867322E+0 1.190963E+0 2.457857E+0 9.090909E-10 1.867458E+0 1.190949E+0 2.457913E+0 1.060606E-9 1.867629E+0 1.191015E+0 2.458074E+0 1.212121E-9 1.867801E+0 1.191351E+0 2.458394E+0 1.363636E-9 1.868147E+0 1.191739E+0 2.458744E+0 1.515152E-9 1.868953E+0 1.192169E+0 2.459119E+0 1.666667E-9 1.870135E+0 1.193242E+0 2.459834E+0 1.818182E-9 1.872143E+0 1.195345E+0 2.460430E+0 1.969697E-9 1.874329E+0 1.199139E+0 2.457877E+0 2.121212E-9 1.876018E+0 1.202933E+0 2.448356E+0 2.272727E-9 1.873918E+0 1.206727E+0 2.433848E+0 2.424242E-9 1.861894E+0 1.212348E+0 2.379037E+0 2.575758E-9 1.838281E+0 1.217311E+0 2.221803E+0 2.727273E-9 1.795038E+0 1.218156E+0 1.923354E+0 2.878788E-9 1.731047E+0 1.211486E+0 1.608939E+0 3.030303E-9 1.652594E+0 1.199075E+0 1.157973E+0 3.181818E-9 1.528290E+0 1.170069E+0 6.817932E-1 3.333333E-9 1.358176E+0 1.131571E+0 3.937400E-1 3.484848E-9 1.184260E+0 1.092313E+0 2.431522E-1 3.636364E-9 9.806554E-1 1.048819E+0 1.530833E-1 3.787879E-9 7.540541E-1 1.002565E+0 9.679852E-2 3.939394E-9 5.963887E-1 9.570641E-1 5.565910E-2 4.090909E-9 4.447461E-1 9.116080E-1 3.381002E-2 4.242424E-9 2.931035E-1 8.661519E-1 2.074957E-2 4.393939E-9 1.968087E-1 8.167499E-1 7.689115E-3 4.545455E-9 1.461597E-1 7.649294E-1 3.997705E-3 4.696970E-9 1.058464E-1 7.131090E-1 3.172643E-3 4.848485E-9 7.607835E-2 6.560696E-1 2.605732E-3 5.000000E-9 5.180944E-2 5.879402E-1 2.064793E-3 5.151515E-9 3.673028E-2 5.198108E-1 1.782807E-3 5.303030E-9 2.617741E-2 4.518179E-1 1.500822E-3 5.454545E-9 1.562455E-2 3.905130E-1 1.224072E-3 5.606061E-9 7.789623E-3 3.292082E-1 1.027900E-3 5.757576E-9 5.171032E-3 2.679033E-1 8.622723E-4 5.909091E-9 4.041791E-3 2.270807E-1 6.973298E-4 6.060606E-9 3.282247E-3 1.942233E-1 5.751249E-4 6.212121E-9 2.522702E-3 1.613660E-1 5.009141E-4 6.363636E-9 2.056346E-3 1.345075E-1 4.267033E-4 6.515152E-9 1.994868E-3 1.159331E-1 3.567213E-4 6.666667E-9 1.933390E-3 9.735882E-2 3.056822E-4 6.818182E-9 1.844972E-3 7.932602E-2 2.546430E-4 6.969697E-9 1.558998E-3 6.578041E-2 2.054325E-4 7.121212E-9 1.273023E-3 5.427788E-2 1.806300E-4 7.272727E-9 9.870484E-4 4.413379E-2 1.613928E-4 7.424242E-9 9.199073E-4 3.448476E-2 1.421815E-4 7.575758E-9 9.008029E-4 2.795049E-2 1.236722E-4 7.727273E-9 8.816985E-4 2.193192E-2 1.057291E-4 7.878788E-9 8.009996E-4 1.591335E-2 8.778608E-5 8.030303E-9 6.634445E-4 1.227221E-2 7.344539E-5 8.181818E-9 5.258894E-4 9.674413E-3 6.825409E-5 8.333333E-9 4.187841E-4 7.076614E-3 6.306279E-5 8.484848E-9 4.196377E-4 5.236390E-3 5.770502E-5 8.636364E-9 4.204914E-4 4.397248E-3 5.034370E-5 8.787879E-9 4.213450E-4 3.603200E-3 4.277429E-5 8.939394E-9 3.575376E-4 2.935164E-3 3.541477E-5 9.090909E-9 2.881075E-4 2.722713E-3 3.204291E-5 9.242424E-9 2.186774E-4 2.574884E-3 3.093126E-5 9.393939E-9 1.962380E-4 2.427054E-3 2.981962E-5 9.545455E-9 2.025994E-4 2.250436E-3 2.764006E-5 9.696970E-9 2.089607E-4 2.066395E-3 2.373651E-5 9.848485E-9 2.018651E-4 1.882354E-3 1.983295E-5 10.000000E-9 1.661736E-4 1.744663E-3 1.624902E-5 1.015152E-8 1.304821E-4 1.654257E-3 1.621977E-5 1.030303E-8 9.561844E-5 1.563852E-3 1.619051E-5 1.045455E-8 1.013179E-4 1.470862E-3 1.606651E-5 1.060606E-8 1.070174E-4 1.371604E-3 1.448442E-5 1.075758E-8 1.127169E-4 1.271627E-3 1.234964E-5 1.090909E-8 1.008583E-4 1.173073E-3 1.023350E-5 1.106061E-8 8.217155E-5 1.099957E-3 9.279538E-6 1.121212E-8 6.348477E-5 1.031580E-3 9.630692E-6 1.136364E-8 5.423448E-5 9.632040E-4 9.981845E-6 1.151515E-8 5.801552E-5 9.014680E-4 9.947137E-6 1.166667E-8 6.179656E-5 8.442519E-4 8.183975E-6 1.181818E-8 6.398153E-5 7.870358E-4 6.420813E-6 1.196970E-8 5.446195E-5 7.324599E-4 4.807194E-6 1.212121E-8 4.494237E-5 6.825142E-4 5.189657E-6 1.227273E-8 3.542279E-5 6.329511E-4 6.027251E-6 1.242424E-8 3.494465E-5 5.854646E-4 6.815209E-6 1.257576E-8 3.645121E-5 5.510429E-4 6.256771E-6 1.272727E-8 3.795776E-5 5.187843E-4 4.612530E-6 1.287879E-8 3.616429E-5 4.865258E-4 2.968288E-6 1.303030E-8 3.132462E-5 4.527058E-4 2.137117E-6 1.318182E-8 2.648496E-5 4.182007E-4 3.371000E-6 1.333333E-8 2.290126E-5 3.836956E-4 4.604883E-6 1.348485E-8 2.377057E-5 3.563557E-4 5.628083E-6 1.363636E-8 2.463988E-5 3.384843E-4 4.115570E-6 1.378788E-8 2.550919E-5 3.210393E-4 2.339704E-6 1.393939E-8 2.284866E-5 3.023749E-4 6.657285E-7 1.409091E-8 1.988118E-5 2.793018E-4 9.276819E-7 1.424242E-8 1.691371E-5 2.556033E-4 2.286923E-6 1.439394E-8 1.613778E-5 2.319049E-4 3.646163E-6 1.454545E-8 1.670507E-5 2.199306E-4 3.978266E-6 1.469697E-8 1.727235E-5 2.109796E-4 2.652177E-6 1.484848E-8 1.652635E-5 2.020285E-4 1.326089E-6 1.500000E-8 1.298964E-5 1.781627E-4 0.0 | [Rising Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 5.330375E-1 8.042031E-1 3.651051E-1 1.515152E-10 5.330409E-1 8.042102E-1 3.651079E-1 3.030303E-10 5.330604E-1 8.042833E-1 3.651191E-1 4.545455E-10 5.330793E-1 8.043665E-1 3.651211E-1 6.060606E-10 5.330936E-1 8.044497E-1 3.651201E-1 7.575758E-10 5.331001E-1 8.045149E-1 3.651129E-1 9.090909E-10 5.330767E-1 8.045542E-1 3.650836E-1 1.060606E-9 5.330414E-1 8.045897E-1 3.650498E-1 1.212121E-9 5.330061E-1 8.046252E-1 3.650123E-1 1.363636E-9 5.329263E-1 8.045058E-1 3.648990E-1 1.515152E-9 5.326668E-1 8.041724E-1 3.646595E-1 1.666667E-9 5.321535E-1 8.038389E-1 3.641995E-1 1.818182E-9 5.314598E-1 8.033874E-1 3.640892E-1 1.969697E-9 5.300038E-1 8.017912E-1 3.645523E-1 2.121212E-9 5.283816E-1 7.992804E-1 3.718516E-1 2.272727E-9 5.292577E-1 7.962483E-1 4.027075E-1 2.424242E-9 5.455094E-1 7.964123E-1 5.638990E-1 2.575758E-9 5.816799E-1 7.972778E-1 1.197957E+0 2.727273E-9 7.279640E-1 7.981434E-1 2.177949E+0 2.878788E-9 1.082324E+0 8.047384E-1 2.781735E+0 3.030303E-9 1.548505E+0 8.315946E-1 2.938390E+0 3.181818E-9 2.092006E+0 9.169652E-1 2.962718E+0 3.333333E-9 2.390860E+0 1.079514E+0 2.974926E+0 3.484848E-9 2.537695E+0 1.248631E+0 2.982593E+0 3.636364E-9 2.581665E+0 1.475746E+0 2.987124E+0 3.787879E-9 2.609432E+0 1.736967E+0 2.990230E+0 3.939394E-9 2.619076E+0 1.950571E+0 2.993160E+0 4.090909E-9 2.625650E+0 2.098234E+0 2.995784E+0 4.242424E-9 2.631188E+0 2.174144E+0 2.996769E+0 4.393939E-9 2.635258E+0 2.229863E+0 2.997661E+0 4.545455E-9 2.638055E+0 2.252850E+0 2.998507E+0 4.696970E-9 2.640491E+0 2.256522E+0 2.998948E+0 4.848485E-9 2.642497E+0 2.260691E+0 2.999221E+0 5.000000E-9 2.643930E+0 2.264871E+0 2.999495E+0 5.151515E-9 2.645098E+0 2.269050E+0 2.999662E+0 5.303030E-9 2.646142E+0 2.272928E+0 2.999727E+0 5.454545E-9 2.646800E+0 2.276662E+0 2.999791E+0 5.606061E-9 2.647459E+0 2.280397E+0 2.999849E+0 5.757576E-9 2.648082E+0 2.283322E+0 2.999880E+0 5.909091E-9 2.648452E+0 2.284964E+0 2.999911E+0 6.060606E-9 2.648745E+0 2.286540E+0 2.999940E+0 6.212121E-9 2.649034E+0 2.288073E+0 2.999947E+0 6.363636E-9 2.649236E+0 2.289503E+0 2.999949E+0 6.515152E-9 2.649367E+0 2.290677E+0 2.999951E+0 6.666667E-9 2.649498E+0 2.291664E+0 2.999957E+0 6.818182E-9 2.649608E+0 2.292573E+0 2.999967E+0 6.969697E-9 2.649665E+0 2.293481E+0 2.999977E+0 7.121212E-9 2.649722E+0 2.294311E+0 2.999983E+0 7.272727E-9 2.649776E+0 2.294936E+0 2.999980E+0 7.424242E-9 2.649811E+0 2.295471E+0 2.999977E+0 7.575758E-9 2.649842E+0 2.295972E+0 2.999975E+0 7.727273E-9 2.649873E+0 2.296473E+0 2.999979E+0 7.878788E-9 2.649892E+0 2.296909E+0 2.999985E+0 8.030303E-9 2.649905E+0 2.297247E+0 2.999990E+0 8.181818E-9 2.649918E+0 2.297579E+0 2.999990E+0 8.333333E-9 2.649928E+0 2.297892E+0 2.999987E+0 8.484848E-9 2.649936E+0 2.298122E+0 2.999983E+0 8.636364E-9 2.649944E+0 2.298340E+0 2.999983E+0 8.787879E-9 2.649950E+0 2.298559E+0 2.999988E+0 8.939394E-9 2.649953E+0 2.298720E+0 2.999993E+0 9.090909E-9 2.649956E+0 2.298863E+0 2.999997E+0 9.242424E-9 2.649959E+0 2.299006E+0 2.999993E+0 9.393939E-9 2.649963E+0 2.299126E+0 2.999990E+0 9.545455E-9 2.649968E+0 2.299219E+0 2.999987E+0 9.696970E-9 2.649974E+0 2.299312E+0 2.999989E+0 9.848485E-9 2.649975E+0 2.299397E+0 2.999994E+0 10.000000E-9 2.649973E+0 2.299462E+0 2.999998E+0 1.015152E-8 2.649971E+0 2.299523E+0 2.999998E+0 1.030303E-8 2.649970E+0 2.299585E+0 2.999995E+0 1.045455E-8 2.649975E+0 2.299627E+0 2.999991E+0 1.060606E-8 2.649979E+0 2.299666E+0 2.999989E+0 1.075758E-8 2.649983E+0 2.299705E+0 2.999993E+0 1.090909E-8 2.649982E+0 2.299738E+0 2.999997E+0 1.106061E-8 2.649979E+0 2.299766E+0 3.000001E+0 1.121212E-8 2.649976E+0 2.299794E+0 2.999999E+0 1.136364E-8 2.649977E+0 2.299817E+0 2.999995E+0 1.151515E-8 2.649981E+0 2.299833E+0 2.999992E+0 1.166667E-8 2.649985E+0 2.299848E+0 2.999992E+0 1.181818E-8 2.649988E+0 2.299862E+0 2.999996E+0 1.196970E-8 2.649986E+0 2.299878E+0 3.000000E+0 1.212121E-8 2.649985E+0 2.299893E+0 3.000002E+0 1.227273E-8 2.649984E+0 2.299909E+0 2.999998E+0 1.242424E-8 2.649986E+0 2.299916E+0 2.999995E+0 1.257576E-8 2.649988E+0 2.299918E+0 2.999992E+0 1.272727E-8 2.649990E+0 2.299920E+0 2.999995E+0 1.287879E-8 2.649990E+0 2.299925E+0 2.999998E+0 1.303030E-8 2.649989E+0 2.299933E+0 3.000002E+0 1.318182E-8 2.649988E+0 2.299942E+0 3.000001E+0 1.333333E-8 2.649987E+0 2.299950E+0 2.999997E+0 1.348485E-8 2.649990E+0 2.299952E+0 2.999994E+0 1.363636E-8 2.649992E+0 2.299952E+0 2.999993E+0 1.378788E-8 2.649993E+0 2.299953E+0 2.999997E+0 1.393939E-8 2.649992E+0 2.299958E+0 3.000000E+0 1.409091E-8 2.649991E+0 2.299964E+0 3.000003E+0 1.424242E-8 2.649989E+0 2.299971E+0 3.000000E+0 1.439394E-8 2.649990E+0 2.299973E+0 2.999996E+0 1.454545E-8 2.649992E+0 2.299971E+0 2.999994E+0 1.469697E-8 2.649994E+0 2.299969E+0 2.999996E+0 1.484848E-8 2.649993E+0 2.299969E+0 2.999999E+0 1.500000E-8 2.649990E+0 2.299973E+0 3.000003E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -5.987919E-6 -1.526593E-5 -2.904844E-6 3.030303E-10 -3.870672E-6 -1.433225E-5 -4.389812E-7 4.545455E-10 -2.795808E-6 -1.260288E-5 3.795565E-7 6.060606E-10 -1.194145E-6 -1.002033E-5 9.296384E-7 7.575758E-10 0.0 -7.390399E-6 5.088196E-6 9.090909E-10 8.345593E-6 -5.593157E-6 2.197138E-5 1.060606E-9 1.993669E-5 -3.619456E-6 4.151344E-5 1.212121E-9 3.152780E-5 -1.645754E-6 6.292574E-5 1.363636E-9 6.566002E-5 3.244794E-5 1.170012E-4 1.515152E-9 1.482697E-4 1.108978E-4 1.979063E-4 1.666667E-9 2.894021E-4 1.893477E-4 3.535705E-4 1.818182E-9 4.652960E-4 2.841736E-4 1.151996E-4 1.969697E-9 7.452839E-4 5.059742E-4 -6.785389E-4 2.121212E-9 7.713490E-4 7.417416E-4 -4.900666E-3 2.272727E-9 -5.040818E-4 9.806442E-4 -1.348372E-2 2.424242E-9 -4.425345E-3 1.135885E-3 -2.602601E-2 2.575758E-9 -9.769642E-3 9.909707E-4 -2.319491E-2 2.727273E-9 -1.838820E-2 3.591492E-4 1.469104E-1 2.878788E-9 -2.801548E-2 -1.831110E-3 5.629143E-1 3.030303E-9 -3.641629E-2 -5.742714E-3 1.171338E+0 3.181818E-9 -1.984981E-2 -1.097320E-2 1.708519E+0 3.333333E-9 8.607609E-2 -1.573176E-2 2.056909E+0 3.484848E-9 2.594490E-1 -2.043072E-2 2.240168E+0 3.636364E-9 4.674087E-1 -2.436004E-2 2.312455E+0 3.787879E-9 6.936049E-1 -2.775666E-2 2.355522E+0 3.939394E-9 9.165244E-1 -3.100239E-2 2.392850E+0 4.090909E-9 1.117290E+0 -3.423621E-2 2.413444E+0 4.242424E-9 1.288815E+0 -2.335313E-2 2.424433E+0 4.393939E-9 1.439479E+0 -3.444500E-3 2.432088E+0 4.545455E-9 1.545815E+0 1.646413E-2 2.439528E+0 4.696970E-9 1.619952E+0 4.386856E-2 2.446968E+0 4.848485E-9 1.687567E+0 8.991222E-2 2.449628E+0 5.000000E-9 1.742464E+0 1.447810E-1 2.451743E+0 5.151515E-9 1.768937E+0 2.024644E-1 2.453858E+0 5.303030E-9 1.787328E+0 2.614889E-1 2.455111E+0 5.454545E-9 1.803116E+0 3.264213E-1 2.455785E+0 5.606061E-9 1.818904E+0 3.913537E-1 2.456458E+0 5.757576E-9 1.831098E+0 4.559349E-1 2.456970E+0 5.909091E-9 1.837427E+0 5.178003E-1 2.457174E+0 6.060606E-9 1.843756E+0 5.760500E-1 2.457361E+0 6.212121E-9 1.849815E+0 6.316264E-1 2.457540E+0 6.363636E-9 1.852775E+0 6.828213E-1 2.457624E+0 6.515152E-9 1.855736E+0 7.336366E-1 2.457700E+0 6.666667E-9 1.858696E+0 7.809550E-1 2.457776E+0 6.818182E-9 1.860335E+0 8.221510E-1 2.457808E+0 6.969697E-9 1.861602E+0 8.598992E-1 2.457820E+0 7.121212E-9 1.862869E+0 8.969957E-1 2.457833E+0 7.272727E-9 1.863841E+0 9.278540E-1 2.457847E+0 7.424242E-9 1.864493E+0 9.562916E-1 2.457864E+0 7.575758E-9 1.865145E+0 9.847292E-1 2.457881E+0 7.727273E-9 1.865727E+0 1.008703E+0 2.457895E+0 7.878788E-9 1.865986E+0 1.028387E+0 2.457892E+0 8.030303E-9 1.866246E+0 1.048072E+0 2.457889E+0 8.181818E-9 1.866506E+0 1.066017E+0 2.457885E+0 8.333333E-9 1.866679E+0 1.079646E+0 2.457891E+0 8.484848E-9 1.866841E+0 1.092889E+0 2.457899E+0 8.636364E-9 1.867002E+0 1.105595E+0 2.457907E+0 8.787879E-9 1.867101E+0 1.115304E+0 2.457908E+0 8.939394E-9 1.867155E+0 1.124073E+0 2.457904E+0 9.090909E-9 1.867209E+0 1.132842E+0 2.457898E+0 9.242424E-9 1.867261E+0 1.139793E+0 2.457896E+0 9.393939E-9 1.867307E+0 1.145582E+0 2.457903E+0 9.545455E-9 1.867352E+0 1.151371E+0 2.457910E+0 9.696970E-9 1.867398E+0 1.156516E+0 2.457917E+0 9.848485E-9 1.867411E+0 1.160315E+0 2.457913E+0 10.000000E-9 1.867424E+0 1.164094E+0 2.457908E+0 1.015152E-8 1.867438E+0 1.167652E+0 2.457902E+0 1.030303E-8 1.867452E+0 1.170344E+0 2.457904E+0 1.045455E-8 1.867467E+0 1.172829E+0 2.457910E+0 1.060606E-8 1.867482E+0 1.175296E+0 2.457917E+0 1.075758E-8 1.867495E+0 1.177188E+0 2.457919E+0 1.090909E-8 1.867505E+0 1.178813E+0 2.457914E+0 1.106061E-8 1.867515E+0 1.180439E+0 2.457909E+0 1.121212E-8 1.867524E+0 1.181836E+0 2.457905E+0 1.136364E-8 1.867522E+0 1.182905E+0 2.457910E+0 1.151515E-8 1.867519E+0 1.183974E+0 2.457916E+0 1.166667E-8 1.867517E+0 1.184963E+0 2.457921E+0 1.181818E-8 1.867521E+0 1.185705E+0 2.457920E+0 1.196970E-8 1.867526E+0 1.186407E+0 2.457915E+0 1.212121E-8 1.867532E+0 1.187092E+0 2.457910E+0 1.227273E-8 1.867537E+0 1.187617E+0 2.457909E+0 1.242424E-8 1.867541E+0 1.188079E+0 2.457914E+0 1.257576E-8 1.867545E+0 1.188541E+0 2.457919E+0 1.272727E-8 1.867548E+0 1.188922E+0 2.457923E+0 1.287879E-8 1.867546E+0 1.189225E+0 2.457919E+0 1.303030E-8 1.867545E+0 1.189529E+0 2.457914E+0 1.318182E-8 1.867543E+0 1.189804E+0 2.457910E+0 1.333333E-8 1.867546E+0 1.190010E+0 2.457912E+0 1.348485E-8 1.867549E+0 1.190211E+0 2.457917E+0 1.363636E-8 1.867552E+0 1.190402E+0 2.457922E+0 1.378788E-8 1.867553E+0 1.190549E+0 2.457922E+0 1.393939E-8 1.867551E+0 1.190681E+0 2.457918E+0 1.409091E-8 1.867550E+0 1.190813E+0 2.457913E+0 1.424242E-8 1.867550E+0 1.190920E+0 2.457911E+0 1.439394E-8 1.867552E+0 1.191012E+0 2.457915E+0 1.454545E-8 1.867554E+0 1.191103E+0 2.457920E+0 1.469697E-8 1.867557E+0 1.191184E+0 2.457924E+0 1.484848E-8 1.867554E+0 1.191243E+0 2.457917E+0 1.500000E-8 1.867552E+0 1.191301E+0 2.457908E+0 | |[End data_o | |====================================================================== [End]