|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ27 | TinyLogic(tm) UHS 3-Input NOR Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz27p6x_165.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ27 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.5 Vinl=.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [GND Clamp] -2.000000E+0 -1.543755E+0 -1.630679E+0 -1.456337E+0 -1.900000E+0 -1.406983E+0 -1.493941E+0 -1.319430E+0 -1.800000E+0 -1.270561E+0 -1.357558E+0 -1.182919E+0 -1.700000E+0 -1.134566E+0 -1.221601E+0 -1.046871E+0 -1.600000E+0 -9.991056E-1 -1.086167E+0 -9.113756E-1 -1.500000E+0 -8.643270E-1 -9.513872E-1 -7.765700E-1 -1.400000E+0 -7.304412E-1 -8.174476E-1 -6.426724E-1 -1.300000E+0 -5.977703E-1 -6.846254E-1 -5.100558E-1 -1.200000E+0 -4.668605E-1 -5.533631E-1 -3.794199E-1 -1.100000E+0 -3.386932E-1 -4.243909E-1 -2.522856E-1 -1.000000E+0 -2.154325E-1 -2.991086E-1 -1.329099E-1 -9.000000E-1 -1.030203E-1 -1.805863E-1 -3.955876E-2 -8.000000E-1 -2.301979E-2 -7.719954E-2 -1.508578E-2 -7.000000E-1 -3.820947E-3 -1.360471E-2 -8.773335E-3 -6.000000E-1 -1.320013E-3 -1.023147E-3 -2.594881E-3 -5.000000E-1 -1.792342E-4 -1.317867E-4 -2.750906E-4 -4.000000E-1 -1.140536E-5 -1.417816E-5 -1.021977E-5 -3.000000E-1 -4.425266E-7 -9.645449E-7 -1.719566E-7 -2.000000E-1 -1.227415E-8 -4.935567E-8 -1.905888E-9 -1.000000E-1 -2.614911E-10 -1.959099E-9 -2.111150E-11 0.0 -6.859322E-12 -4.186220E-11 -4.667151E-12 1.000000E-1 -1.398631E-12 2.073791E-11 -3.334444E-12 2.000000E-1 1.074696E-13 2.645551E-11 -2.080447E-12 3.000000E-1 1.409206E-12 2.927314E-11 -7.702727E-13 4.000000E-1 2.814082E-12 3.189371E-11 4.255485E-13 5.000000E-1 4.102274E-12 3.423551E-11 1.621148E-12 6.000000E-1 5.390577E-12 3.644441E-11 3.044898E-12 7.000000E-1 6.336265E-12 3.898371E-11 4.240830E-12 8.000000E-1 7.964074E-12 4.106338E-11 5.437206E-12 9.000000E-1 9.136692E-12 4.313972E-11 6.632472E-12 1.000000E+0 1.053646E-11 4.544099E-11 7.828849E-12 1.100000E+0 1.216316E-11 4.774093E-11 9.251266E-12 1.200000E+0 1.310863E-11 5.026869E-11 1.067591E-11 1.300000E+0 1.405454E-11 5.234036E-11 1.209877E-11 1.400000E+0 1.545386E-11 5.486634E-11 1.306777E-11 1.500000E+0 1.685274E-11 5.648105E-11 1.403588E-11 1.600000E+0 1.825207E-11 5.900526E-11 1.500355E-11 1.700000E+0 1.919753E-11 6.107649E-11 1.642730E-11 1.800000E+0 2.059597E-11 6.360158E-11 1.785061E-11 1.900000E+0 2.199663E-11 6.567193E-11 1.972911E-11 2.000000E+0 2.339640E-11 6.819702E-11 2.024336E-11 | [POWER Clamp] 0.0 2.339640E-11 6.026914E-11 2.360423E-11 -1.000000E-1 2.479794E-11 6.279600E-11 2.593836E-11 -2.000000E-1 2.664979E-11 6.486635E-11 2.644906E-11 -3.000000E-1 2.668621E-11 6.693581E-11 2.878320E-11 -4.000000E-1 2.944933E-11 6.900437E-11 2.929745E-11 -5.000000E-1 3.039435E-11 7.152947E-11 3.072032E-11 -6.000000E-1 3.134293E-11 7.405545E-11 3.214406E-11 -7.000000E-1 3.319656E-11 7.658320E-11 3.265743E-11 -8.000000E-1 3.323120E-11 7.910830E-11 3.499068E-11 -9.000000E-1 3.508749E-11 8.072567E-11 3.459544E-11 -1.000000E+0 3.603251E-11 8.416470E-11 3.601741E-11 -1.100000E+0 3.879741E-11 8.578385E-11 3.744027E-11 -1.200000E+0 3.974332E-11 8.831782E-11 3.886314E-11 -1.300000E+0 4.069278E-11 9.085180E-11 4.028600E-11 -1.400000E+0 4.163869E-11 9.338843E-11 4.170886E-11 -1.500000E+0 4.258816E-11 9.501736E-11 4.404477E-11 -1.600000E+0 4.444445E-11 9.665072E-11 4.455636E-11 -1.700000E+0 4.630430E-11 9.920334E-11 4.507150E-11 -1.800000E+0 4.725820E-11 1.017569E-10 4.740741E-11 -1.900000E+0 4.820677E-11 1.043166E-10 4.609824E-11 -2.000000E+0 4.916068E-11 1.059793E-10 4.843237E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.0 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [Pullup] -2.000000E+0 1.232138E-1 1.884211E-3 1.967611E-1 -1.900000E+0 1.206744E-1 5.820795E-2 1.891459E-1 -1.800000E+0 1.162604E-1 6.643046E-2 1.798719E-1 -1.700000E+0 1.103222E-1 6.660276E-2 1.693852E-1 -1.600000E+0 1.032641E-1 6.410783E-2 1.585777E-1 -1.500000E+0 9.581316E-2 6.003341E-2 1.477382E-1 -1.400000E+0 8.835302E-2 5.528451E-2 1.368955E-1 -1.300000E+0 8.095595E-2 5.043106E-2 1.260528E-1 -1.200000E+0 7.363519E-2 4.562950E-2 1.152139E-1 -1.100000E+0 6.639904E-2 4.091436E-2 1.043864E-1 -1.000000E+0 5.925733E-2 3.630030E-2 9.359064E-2 -9.000000E-1 5.222557E-2 3.179969E-2 8.289127E-2 -8.000000E-1 4.533653E-2 2.742777E-2 7.258755E-2 -7.000000E-1 3.868446E-2 2.320627E-2 6.318014E-2 -6.000000E-1 3.250573E-2 1.916724E-2 5.397444E-2 -5.000000E-1 2.666416E-2 1.538370E-2 4.479747E-2 -4.000000E-1 2.096335E-2 1.188344E-2 3.565886E-2 -3.000000E-1 1.541139E-2 8.577251E-3 2.657723E-2 -2.000000E-1 1.003818E-2 5.467556E-3 1.757948E-2 -1.000000E-1 4.883598E-3 2.591529E-3 8.703221E-3 0.0 5.526690E-11 8.670625E-11 6.805889E-11 1.000000E-1 -4.451083E-3 -2.218783E-3 -8.179050E-3 2.000000E-1 -8.352942E-3 -4.023363E-3 -1.553355E-2 3.000000E-1 -1.171105E-2 -5.427822E-3 -2.207640E-2 4.000000E-1 -1.453567E-2 -6.461132E-3 -2.782340E-2 5.000000E-1 -1.684545E-2 -7.175408E-3 -3.279528E-2 6.000000E-1 -1.867315E-2 -7.646413E-3 -3.702111E-2 7.000000E-1 -2.007203E-2 -7.956627E-3 -4.054344E-2 8.000000E-1 -2.111775E-2 -8.172313E-3 -4.342447E-2 9.000000E-1 -2.189897E-2 -8.335278E-3 -4.574974E-2 1.000000E+0 -2.249880E-2 -8.468509E-3 -4.762302E-2 1.100000E+0 -2.298080E-2 -8.584100E-3 -4.915091E-2 1.200000E+0 -2.338693E-2 -8.688507E-3 -5.042568E-2 1.300000E+0 -2.374281E-2 -8.785332E-3 -5.151698E-2 1.400000E+0 -2.406378E-2 -8.876697E-3 -5.247329E-2 1.500000E+0 -2.435923E-2 -8.963921E-3 -5.332742E-2 1.600000E+0 -2.463510E-2 -9.047875E-3 -5.410178E-2 1.700000E+0 -2.489534E-2 -9.129157E-3 -5.481208E-2 1.800000E+0 -2.514272E-2 -9.208206E-3 -5.546977E-2 1.900000E+0 -2.537925E-2 -9.285433E-3 -5.608342E-2 2.000000E+0 -2.560646E-2 -9.362560E-3 -5.665967E-2 2.100000E+0 -2.582552E-2 -9.457304E-3 -5.720376E-2 2.200000E+0 -2.603740E-2 -9.717644E-3 -5.771994E-2 2.300000E+0 -2.624305E-2 -1.181623E-2 -5.821168E-2 2.400000E+0 -2.644714E-2 -4.055468E-2 -5.868188E-2 2.500000E+0 -2.671155E-2 -2.518175E-1 -5.913298E-2 2.600000E+0 -2.747290E-2 -7.321956E-1 -5.956711E-2 2.700000E+0 -2.953898E-2 -1.331944E+0 -5.998935E-2 2.800000E+0 -4.404279E-2 -1.979938E+0 -6.049207E-2 2.900000E+0 -2.158833E-1 -2.652320E+0 -6.190979E-2 3.000000E+0 -6.898287E-1 -3.339103E+0 -6.552118E-2 3.100000E+0 -1.286661E+0 -4.035382E+0 -7.049781E-2 3.200000E+0 -1.927390E+0 -4.738301E+0 -9.524147E-2 3.300000E+0 -2.589146E+0 -5.446130E+0 -3.907673E-1 3.400000E+0 -3.263145E+0 -6.157734E+0 -9.538911E-1 3.500000E+0 -3.944991E+0 -6.872325E+0 -1.587650E+0 3.600000E+0 -4.632313E+0 -7.589336E+0 -2.247576E+0 3.700000E+0 -5.323660E+0 -8.308348E+0 -2.920765E+0 3.800000E+0 -6.018089E+0 -9.029041E+0 -3.601902E+0 3.900000E+0 -6.714950E+0 -9.751163E+0 -4.288310E+0 4.000000E+0 -7.413778E+0 -1.047452E+1 -4.978462E+0 | [Pulldown] -2.000000E+0 -7.386421E+0 -7.939305E+0 -7.000304E+0 -1.900000E+0 -6.687927E+0 -7.221419E+0 -6.304039E+0 -1.800000E+0 -5.991443E+0 -6.505754E+0 -5.609562E+0 -1.700000E+0 -5.297448E+0 -5.792802E+0 -4.917341E+0 -1.600000E+0 -4.606616E+0 -5.083239E+0 -4.228045E+0 -1.500000E+0 -3.919930E+0 -4.378026E+0 -3.542701E+0 -1.400000E+0 -3.238906E+0 -3.678586E+0 -2.862976E+0 -1.300000E+0 -2.566052E+0 -2.987156E+0 -2.191837E+0 -1.200000E+0 -1.906061E+0 -2.307612E+0 -1.535344E+0 -1.100000E+0 -1.268472E+0 -1.647022E+0 -9.088811E-1 -1.000000E+0 -6.787814E-1 -1.021141E+0 -3.696637E-1 -9.000000E-1 -2.265987E-1 -4.725584E-1 -1.344681E-1 -8.000000E-1 -7.782308E-2 -1.253473E-1 -1.092320E-1 -7.000000E-1 -5.936291E-2 -4.044769E-2 -9.547189E-2 -6.000000E-1 -5.030814E-2 -2.870823E-2 -8.151622E-2 -5.000000E-1 -4.161565E-2 -2.322405E-2 -6.813441E-2 -4.000000E-1 -3.309176E-2 -1.813910E-2 -5.487321E-2 -3.000000E-1 -2.461149E-2 -1.321759E-2 -4.140298E-2 -2.000000E-1 -1.621084E-2 -8.497155E-3 -2.772665E-2 -1.000000E-1 -7.970513E-3 -4.056073E-3 -1.390008E-2 0.0 -1.020039E-10 -9.431263E-11 -1.080694E-10 1.000000E-1 7.291061E-3 3.528311E-3 1.309236E-2 2.000000E-1 1.362293E-2 6.494367E-3 2.462216E-2 3.000000E-1 1.905113E-2 8.929143E-3 3.467875E-2 4.000000E-1 2.362767E-2 1.086401E-2 4.334496E-2 5.000000E-1 2.740087E-2 1.233393E-2 5.069390E-2 6.000000E-1 3.041662E-2 1.338510E-2 5.678588E-2 7.000000E-1 3.272458E-2 1.408705E-2 6.166969E-2 8.000000E-1 3.439551E-2 1.453446E-2 6.540022E-2 9.000000E-1 3.554261E-2 1.482217E-2 6.808502E-2 1.000000E+0 3.631239E-2 1.501852E-2 6.992343E-2 1.100000E+0 3.684017E-2 1.516325E-2 7.116585E-2 1.200000E+0 3.722101E-2 1.527774E-2 7.202869E-2 1.300000E+0 3.751250E-2 1.537360E-2 7.265830E-2 1.400000E+0 3.774795E-2 1.545737E-2 7.314306E-2 1.500000E+0 3.794681E-2 1.553292E-2 7.353490E-2 1.600000E+0 3.812083E-2 1.560267E-2 7.386482E-2 1.700000E+0 3.827735E-2 1.566820E-2 7.415194E-2 1.800000E+0 3.842116E-2 1.573055E-2 7.440846E-2 1.900000E+0 3.855547E-2 1.579049E-2 7.464247E-2 2.000000E+0 3.868251E-2 1.584900E-2 7.485950E-2 2.100000E+0 3.880390E-2 1.591738E-2 7.506344E-2 2.200000E+0 3.892080E-2 1.611292E-2 7.525711E-2 2.300000E+0 3.903410E-2 1.655650E-2 7.544260E-2 2.400000E+0 3.914450E-2 1.713652E-2 7.562153E-2 2.500000E+0 3.925307E-2 1.778600E-2 7.579518E-2 2.600000E+0 3.938323E-2 1.847230E-2 7.596459E-2 2.700000E+0 3.984493E-2 1.917296E-2 7.613068E-2 2.800000E+0 4.080430E-2 1.987195E-2 7.629427E-2 2.900000E+0 4.195337E-2 2.055483E-2 7.645626E-2 3.000000E+0 4.317602E-2 2.120573E-2 7.662695E-2 3.100000E+0 4.443031E-2 2.180485E-2 7.716994E-2 3.200000E+0 4.569510E-2 2.232433E-2 7.886917E-2 3.300000E+0 4.695626E-2 2.271838E-2 8.095427E-2 3.400000E+0 4.820218E-2 2.289170E-2 8.312134E-2 3.500000E+0 4.942191E-2 2.252674E-2 8.530128E-2 3.600000E+0 5.060374E-2 1.963221E-2 8.746782E-2 3.700000E+0 5.173395E-2 1.725971E-2 8.960713E-2 3.800000E+0 5.279496E-2 1.707123E-2 9.171000E-2 3.900000E+0 5.376216E-2 1.700844E-2 9.376901E-2 4.000000E+0 5.459743E-2 1.705814E-2 9.577705E-2 | [Ramp] dV/dt_r 6.794E-1/1.594E-9 2.716E-1/3.460E-9 1.077E+0/7.078E-10 dV/dt_f 8.733E-1/2.050E-9 3.644E-1/5.782E-9 1.171E+0/8.850E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 2.000000E+0 1.650000E+0 2.300000E+0 3.030303E-10 2.000039E+0 1.650069E+0 2.300011E+0 6.060606E-10 1.999968E+0 1.650038E+0 2.299957E+0 9.090909E-10 1.999967E+0 1.650055E+0 2.299982E+0 1.212121E-9 1.999945E+0 1.650029E+0 2.299902E+0 1.515152E-9 1.999784E+0 1.649959E+0 2.299575E+0 1.818182E-9 1.999367E+0 1.649718E+0 2.299194E+0 2.121212E-9 1.998999E+0 1.649420E+0 2.299742E+0 2.424242E-9 1.998869E+0 1.649032E+0 2.304962E+0 2.727273E-9 2.000195E+0 1.648660E+0 2.307376E+0 3.030303E-9 2.004029E+0 1.648318E+0 2.280228E+0 3.333333E-9 2.005429E+0 1.648590E+0 2.168258E+0 3.636364E-9 2.005512E+0 1.650053E+0 1.957978E+0 3.939394E-9 2.005394E+0 1.651454E+0 1.618603E+0 4.242424E-9 1.997352E+0 1.652393E+0 1.193121E+0 4.545455E-9 1.983005E+0 1.652669E+0 8.122994E-1 4.848485E-9 1.940133E+0 1.652676E+0 5.580525E-1 5.151515E-9 1.872245E+0 1.652706E+0 4.624431E-1 5.454545E-9 1.780489E+0 1.652785E+0 4.176328E-1 5.757576E-9 1.665803E+0 1.652879E+0 3.994647E-1 6.060606E-9 1.519551E+0 1.652988E+0 3.857546E-1 6.363636E-9 1.367352E+0 1.653092E+0 3.756372E-1 6.666667E-9 1.218766E+0 1.653189E+0 3.692591E-1 6.969697E-9 1.086117E+0 1.653262E+0 3.644701E-1 7.272727E-9 9.623316E-1 1.653231E+0 3.603978E-1 7.575758E-9 8.662907E-1 1.653121E+0 3.573209E-1 7.878788E-9 7.938464E-1 1.652302E+0 3.555865E-1 8.181818E-9 7.355451E-1 1.650805E+0 3.538221E-1 8.484848E-9 6.945572E-1 1.647643E+0 3.522145E-1 8.787879E-9 6.663708E-1 1.641769E+0 3.515966E-1 9.090909E-9 6.429394E-1 1.634233E+0 3.508926E-1 9.393939E-9 6.264602E-1 1.621383E+0 3.500553E-1 9.696970E-9 6.126594E-1 1.606559E+0 3.497671E-1 10.000000E-9 6.015699E-1 1.587889E+0 3.495610E-1 1.030303E-8 5.931357E-1 1.565624E+0 3.491401E-1 1.060606E-8 5.856442E-1 1.541489E+0 3.489293E-1 1.090909E-8 5.799939E-1 1.512557E+0 3.489131E-1 1.121212E-8 5.751397E-1 1.482444E+0 3.487193E-1 1.151515E-8 5.710045E-1 1.450322E+0 3.485493E-1 1.181818E-8 5.677750E-1 1.417660E+0 3.485824E-1 1.212121E-8 5.648829E-1 1.384869E+0 3.485234E-1 1.242424E-8 5.625951E-1 1.353148E+0 3.484003E-1 1.272727E-8 5.606349E-1 1.322341E+0 3.484190E-1 1.303030E-8 5.589294E-1 1.292796E+0 3.484269E-1 1.333333E-8 5.575942E-1 1.265218E+0 3.483457E-1 1.363636E-8 5.563949E-1 1.238543E+0 3.483389E-1 1.393939E-8 5.554088E-1 1.214189E+0 3.483726E-1 1.424242E-8 5.545863E-1 1.191057E+0 3.483286E-1 1.454545E-8 5.538698E-1 1.169303E+0 3.483032E-1 1.484848E-8 5.532871E-1 1.149592E+0 3.483387E-1 1.515152E-8 5.527699E-1 1.130706E+0 3.483275E-1 1.545455E-8 5.523541E-1 1.113660E+0 3.482989E-1 1.575758E-8 5.519970E-1 1.097613E+0 3.483264E-1 1.606061E-8 5.516759E-1 1.082488E+0 3.483356E-1 1.636364E-8 5.514303E-1 1.068856E+0 3.483042E-1 1.666667E-8 5.512054E-1 1.055788E+0 3.483165E-1 1.696970E-8 5.510039E-1 1.043930E+0 3.483394E-1 1.727273E-8 5.508424E-1 1.032877E+0 3.483139E-1 1.757576E-8 5.506977E-1 1.022430E+0 3.483085E-1 1.787879E-8 5.505695E-1 1.013166E+0 3.483354E-1 1.818182E-8 5.504740E-1 1.004321E+0 3.483200E-1 1.848485E-8 5.504198E-1 9.963300E-1 3.483001E-1 1.878788E-8 5.503500E-1 9.889877E-1 3.483304E-1 1.909091E-8 5.502792E-1 9.820434E-1 3.483321E-1 1.939394E-8 5.502261E-1 9.759860E-1 3.482992E-1 1.969697E-8 5.501795E-1 9.702160E-1 3.483184E-1 2.000000E-8 5.501396E-1 9.649986E-1 3.483393E-1 2.030303E-8 5.501353E-1 9.602487E-1 3.483097E-1 2.060606E-8 5.501327E-1 9.557411E-1 3.483094E-1 2.090909E-8 5.501065E-1 9.518334E-1 3.483359E-1 2.121212E-8 5.500835E-1 9.481168E-1 3.483153E-1 2.151515E-8 5.500641E-1 9.447256E-1 3.482986E-1 2.181818E-8 5.500700E-1 9.416689E-1 3.483268E-1 2.212121E-8 5.500777E-1 9.387698E-1 3.483230E-1 2.242424E-8 5.500777E-1 9.362369E-1 3.482968E-1 2.272727E-8 5.500666E-1 9.338475E-1 3.483180E-1 2.303030E-8 5.500490E-1 9.316563E-1 3.483313E-1 2.333333E-8 5.500556E-1 9.296916E-1 3.483032E-1 2.363636E-8 5.500592E-1 9.278254E-1 3.483096E-1 2.393939E-8 5.500473E-1 9.261848E-1 3.483339E-1 2.424242E-8 5.500511E-1 9.246480E-1 3.483115E-1 2.454545E-8 5.500619E-1 9.232280E-1 3.483012E-1 2.484848E-8 5.500504E-1 9.219618E-1 3.483291E-1 2.515152E-8 5.500460E-1 9.207563E-1 3.483199E-1 2.545455E-8 5.500603E-1 9.196821E-1 3.482970E-1 2.575758E-8 5.500543E-1 9.186851E-1 3.483207E-1 2.606061E-8 5.500421E-1 9.177594E-1 3.483283E-1 2.636364E-8 5.500556E-1 9.169500E-1 3.483003E-1 2.666667E-8 5.500589E-1 9.161789E-1 3.483124E-1 2.696970E-8 5.500425E-1 9.154819E-1 3.483339E-1 2.727273E-8 5.500505E-1 9.148286E-1 3.483087E-1 2.757576E-8 5.500631E-1 9.142082E-1 3.483040E-1 2.787879E-8 5.500467E-1 9.136808E-1 3.483319E-1 2.818182E-8 5.500447E-1 9.131836E-1 3.483171E-1 2.848485E-8 5.500630E-1 9.127461E-1 3.482970E-1 2.878788E-8 5.500518E-1 9.123420E-1 3.483235E-1 2.909091E-8 5.500385E-1 9.119584E-1 3.483255E-1 2.939394E-8 5.500578E-1 9.115678E-1 3.482975E-1 2.969697E-8 5.500571E-1 9.112123E-1 3.483131E-1 3.000000E-8 5.500346E-1 9.109318E-1 3.483385E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.096223E+0 4.351644E-1 1.749987E+0 3.030303E-10 1.095913E+0 4.350777E-1 1.749886E+0 6.060606E-10 1.095522E+0 4.347952E-1 1.749790E+0 9.090909E-10 1.095589E+0 4.344995E-1 1.749939E+0 1.212121E-9 1.095749E+0 4.342514E-1 1.750134E+0 1.515152E-9 1.096633E+0 4.340677E-1 1.751686E+0 1.818182E-9 1.101032E+0 4.346459E-1 1.753833E+0 2.121212E-9 1.106670E+0 4.359870E-1 1.755349E+0 2.424242E-9 1.114826E+0 4.393962E-1 1.727244E+0 2.727273E-9 1.111325E+0 4.449328E-1 1.644784E+0 3.030303E-9 1.066109E+0 4.522385E-1 1.443713E+0 3.333333E-9 9.746176E-1 4.597065E-1 1.025195E+0 3.636364E-9 8.760837E-1 4.624961E-1 5.481153E-1 3.939394E-9 7.773684E-1 4.497096E-1 2.160525E-1 4.242424E-9 6.772492E-1 4.321658E-1 9.747236E-2 4.545455E-9 5.611821E-1 4.086887E-1 3.997193E-2 4.848485E-9 4.347679E-1 3.847401E-1 1.570737E-2 5.151515E-9 2.906323E-1 3.615138E-1 3.947595E-3 5.454545E-9 1.848478E-1 3.395418E-1 2.713610E-3 5.757576E-9 1.026766E-1 3.185045E-1 1.836615E-3 6.060606E-9 6.575429E-2 2.979692E-1 1.481350E-3 6.363636E-9 3.622848E-2 2.780372E-1 1.139662E-3 6.666667E-9 1.913325E-2 2.584101E-1 7.877441E-4 6.969697E-9 1.060586E-2 2.391950E-1 6.149445E-4 7.272727E-9 4.815618E-3 2.204959E-1 4.827493E-4 7.575758E-9 3.063979E-3 2.020541E-1 3.412703E-4 7.878788E-9 2.342709E-3 1.840882E-1 2.511581E-4 8.181818E-9 1.912175E-3 1.661375E-1 2.111487E-4 8.484848E-9 1.675465E-3 1.481768E-1 1.528186E-4 8.787879E-9 1.399195E-3 1.295728E-1 1.029382E-4 9.090909E-9 1.163650E-3 1.108421E-1 9.388238E-5 9.393939E-9 1.027988E-3 9.238770E-2 7.388351E-5 9.696970E-9 8.749180E-4 7.548136E-2 4.477942E-5 10.000000E-9 7.124753E-4 6.021358E-2 4.287337E-5 1.030303E-8 6.269072E-4 4.818818E-2 3.954715E-5 1.060606E-8 5.376394E-4 3.739234E-2 2.413208E-5 1.090909E-8 4.415010E-4 2.919061E-2 2.006813E-5 1.121212E-8 3.767177E-4 2.234158E-2 2.295156E-5 1.151515E-8 3.252057E-4 1.671612E-2 1.427340E-5 1.181818E-8 2.705272E-4 1.268880E-2 8.761476E-6 1.212121E-8 2.257159E-4 9.263588E-3 1.248329E-5 1.242424E-8 1.957052E-4 6.926145E-3 9.612570E-6 1.272727E-8 1.653286E-4 5.153439E-3 3.954668E-6 1.303030E-8 1.361276E-4 3.815440E-3 6.659175E-6 1.333333E-8 1.186045E-4 3.046612E-3 6.998824E-6 1.363636E-8 1.014513E-4 2.470774E-3 2.054838E-6 1.393939E-8 8.475022E-5 2.182444E-3 3.095015E-6 1.424242E-8 7.315922E-5 1.973193E-3 5.832492E-6 1.454545E-8 6.300984E-5 1.812321E-3 2.300747E-6 1.484848E-8 5.379021E-5 1.684000E-3 1.266534E-6 1.515152E-8 4.613484E-5 1.564374E-3 4.374592E-6 1.545455E-8 4.004372E-5 1.455044E-3 2.536030E-6 1.575758E-8 3.510141E-5 1.352436E-3 1.433604E-8 1.606061E-8 3.042646E-5 1.254160E-3 2.689909E-6 1.636364E-8 2.601004E-5 1.166245E-3 2.848642E-6 1.666667E-8 2.278747E-5 1.083806E-3 -2.393234E-7 1.696970E-8 2.054169E-5 1.008824E-3 1.023704E-6 1.727273E-8 1.731019E-5 9.381086E-4 2.475640E-6 1.757576E-8 1.454143E-5 8.706693E-4 1.690267E-7 1.787879E-8 1.348950E-5 8.148447E-4 1.498625E-7 1.818182E-8 1.163805E-5 7.602000E-4 2.453445E-6 1.848485E-8 9.253583E-6 7.063652E-4 6.630655E-7 1.878788E-8 8.774613E-6 6.582601E-4 -7.362726E-7 1.909091E-8 7.575493E-6 6.124701E-4 1.669632E-6 1.939394E-8 4.462014E-6 5.708319E-4 1.345566E-6 1.969697E-8 3.844097E-6 5.307612E-4 -1.184436E-6 2.000000E-8 4.569946E-6 4.922757E-4 7.170052E-7 2.030303E-8 5.411288E-6 4.577007E-4 1.826068E-6 2.060606E-8 5.191091E-6 4.242049E-4 -6.521320E-7 2.090909E-8 2.999466E-6 3.920584E-4 -5.399268E-8 2.121212E-8 4.081573E-6 3.631854E-4 2.373878E-6 2.151515E-8 6.307549E-6 3.371681E-4 7.901516E-8 2.181818E-8 3.609511E-6 3.114998E-4 -9.887897E-7 2.212121E-8 2.474233E-6 2.869383E-4 1.565934E-6 2.242424E-8 3.683095E-6 2.657895E-4 6.948232E-7 2.272727E-8 2.876448E-6 2.446735E-4 -1.600768E-6 2.303030E-8 1.714909E-6 2.237772E-4 7.580143E-7 2.333333E-8 3.405861E-6 2.061588E-4 1.506949E-6 2.363636E-8 3.416842E-6 1.895237E-4 -1.212574E-6 2.393939E-8 1.374526E-6 1.742230E-4 -1.128834E-8 2.424242E-8 2.507100E-6 1.611044E-4 2.218478E-6 2.454545E-8 3.836801E-6 1.491747E-4 -3.339848E-7 2.484848E-8 1.785800E-6 1.365179E-4 -8.625892E-7 2.515152E-8 1.710008E-6 1.250116E-4 1.941185E-6 2.545455E-8 3.609423E-6 1.159451E-4 5.057382E-7 2.575758E-8 1.888162E-6 1.060196E-4 -1.492153E-6 2.606061E-8 1.365175E-7 9.602619E-5 1.096715E-6 2.636364E-8 8.191048E-7 8.876451E-5 1.334068E-6 2.666667E-8 7.508461E-7 8.163233E-5 -1.448431E-6 2.696970E-8 6.825874E-8 7.436732E-5 2.813783E-7 2.727273E-8 2.029201E-6 6.837492E-5 2.073859E-6 2.757576E-8 2.997563E-6 6.282333E-5 -6.218937E-7 2.787879E-8 1.070110E-7 5.715128E-5 -5.863741E-7 2.818182E-8 6.981667E-7 5.200649E-5 2.222575E-6 2.848485E-8 3.610461E-6 4.755404E-5 2.136403E-7 2.878788E-8 1.084414E-6 4.284642E-5 -1.373708E-6 2.909091E-8 -1.227375E-7 3.842902E-5 1.379954E-6 2.939394E-8 2.415400E-6 3.601618E-5 1.056932E-6 2.969697E-8 1.596158E-6 3.322255E-5 -1.752723E-6 3.000000E-8 -1.030903E-6 2.998636E-5 2.366665E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.65 V_fixture_min=2 V_fixture_max=2.3 0.0 4.225831E-1 1.234380E+0 3.483061E-1 3.030303E-10 4.226196E-1 1.234528E+0 3.483265E-1 6.060606E-10 4.226812E-1 1.234855E+0 3.483424E-1 9.090909E-10 4.226968E-1 1.235200E+0 3.483460E-1 1.212121E-9 4.227066E-1 1.235571E+0 3.483380E-1 1.515152E-9 4.227078E-1 1.235910E+0 3.482338E-1 1.818182E-9 4.224361E-1 1.236181E+0 3.476521E-1 2.121212E-9 4.209246E-1 1.235584E+0 3.473388E-1 2.424242E-9 4.174648E-1 1.233845E+0 3.610968E-1 2.727273E-9 4.140518E-1 1.226500E+0 5.830197E-1 3.030303E-9 4.315128E-1 1.216702E+0 1.612420E+0 3.333333E-9 6.488483E-1 1.200436E+0 2.167024E+0 3.636364E-9 1.120132E+0 1.199647E+0 2.264706E+0 3.939394E-9 1.486579E+0 1.217230E+0 2.283090E+0 4.242424E-9 1.617973E+0 1.317698E+0 2.290232E+0 4.545455E-9 1.685592E+0 1.446563E+0 2.294514E+0 4.848485E-9 1.755082E+0 1.611028E+0 2.296585E+0 5.151515E-9 1.813615E+0 1.772985E+0 2.298284E+0 5.454545E-9 1.841286E+0 1.884538E+0 2.298970E+0 5.757576E-9 1.857454E+0 1.956055E+0 2.299435E+0 6.060606E-9 1.868111E+0 1.970542E+0 2.299697E+0 6.363636E-9 1.874936E+0 1.978139E+0 2.299805E+0 6.666667E-9 1.879449E+0 1.971230E+0 2.299881E+0 6.969697E-9 1.883102E+0 1.961034E+0 2.299924E+0 7.272727E-9 1.885479E+0 1.947400E+0 2.299950E+0 7.575758E-9 1.887099E+0 1.929548E+0 2.299964E+0 7.878788E-9 1.888362E+0 1.910394E+0 2.299973E+0 8.181818E-9 1.889102E+0 1.892146E+0 2.299980E+0 8.484848E-9 1.889689E+0 1.875836E+0 2.299982E+0 8.787879E-9 1.890101E+0 1.861896E+0 2.299985E+0 9.090909E-9 1.890366E+0 1.851173E+0 2.299990E+0 9.393939E-9 1.890575E+0 1.841734E+0 2.299992E+0 9.696970E-9 1.890707E+0 1.834737E+0 2.299993E+0 10.000000E-9 1.890810E+0 1.828728E+0 2.299994E+0 1.030303E-8 1.890883E+0 1.823703E+0 2.299993E+0 1.060606E-8 1.890932E+0 1.819881E+0 2.299993E+0 1.090909E-8 1.890973E+0 1.816425E+0 2.299995E+0 1.121212E-8 1.890995E+0 1.813864E+0 2.299996E+0 1.151515E-8 1.891012E+0 1.811594E+0 2.299995E+0 1.181818E-8 1.891026E+0 1.809758E+0 2.299996E+0 1.212121E-8 1.891035E+0 1.808121E+0 2.299998E+0 1.242424E-8 1.891045E+0 1.806882E+0 2.299997E+0 1.272727E-8 1.891057E+0 1.805778E+0 2.299996E+0 1.303030E-8 1.891063E+0 1.804860E+0 2.299999E+0 1.333333E-8 1.891063E+0 1.804119E+0 2.299998E+0 1.363636E-8 1.891062E+0 1.803451E+0 2.299997E+0 1.393939E-8 1.891063E+0 1.802937E+0 2.299999E+0 1.424242E-8 1.891065E+0 1.802483E+0 2.299999E+0 1.454545E-8 1.891065E+0 1.802094E+0 2.299997E+0 1.484848E-8 1.891065E+0 1.801786E+0 2.299998E+0 1.515152E-8 1.891066E+0 1.801507E+0 2.300000E+0 1.545455E-8 1.891067E+0 1.801286E+0 2.299998E+0 1.575758E-8 1.891067E+0 1.801094E+0 2.299998E+0 1.606061E-8 1.891068E+0 1.800928E+0 2.300000E+0 1.636364E-8 1.891069E+0 1.800794E+0 2.299999E+0 1.666667E-8 1.891068E+0 1.800673E+0 2.299998E+0 1.696970E-8 1.891068E+0 1.800582E+0 2.300000E+0 1.727273E-8 1.891070E+0 1.800500E+0 2.299999E+0 1.757576E-8 1.891070E+0 1.800425E+0 2.299998E+0 1.787879E-8 1.891069E+0 1.800376E+0 2.299999E+0 1.818182E-8 1.891070E+0 1.800329E+0 2.300000E+0 1.848485E-8 1.891071E+0 1.800280E+0 2.299999E+0 1.878788E-8 1.891070E+0 1.800249E+0 2.299999E+0 1.909091E-8 1.891071E+0 1.800229E+0 2.300000E+0 1.939394E-8 1.891072E+0 1.800188E+0 2.299999E+0 1.969697E-8 1.891071E+0 1.800159E+0 2.299999E+0 2.000000E-8 1.891071E+0 1.800157E+0 2.300000E+0 2.030303E-8 1.891072E+0 1.800137E+0 2.299999E+0 2.060606E-8 1.891071E+0 1.800108E+0 2.299999E+0 2.090909E-8 1.891071E+0 1.800111E+0 2.299999E+0 2.121212E-8 1.891072E+0 1.800102E+0 2.300000E+0 2.151515E-8 1.891072E+0 1.800070E+0 2.299999E+0 2.181818E-8 1.891071E+0 1.800074E+0 2.299999E+0 2.212121E-8 1.891072E+0 1.800088E+0 2.300000E+0 2.242424E-8 1.891073E+0 1.800063E+0 2.299999E+0 2.272727E-8 1.891072E+0 1.800061E+0 2.299999E+0 2.303030E-8 1.891072E+0 1.800092E+0 2.300000E+0 2.333333E-8 1.891073E+0 1.800065E+0 2.299999E+0 2.363636E-8 1.891072E+0 1.800030E+0 2.299998E+0 2.393939E-8 1.891072E+0 1.800060E+0 2.300000E+0 2.424242E-8 1.891073E+0 1.800063E+0 2.300000E+0 2.454545E-8 1.891073E+0 1.800036E+0 2.299998E+0 2.484848E-8 1.891072E+0 1.800055E+0 2.299999E+0 2.515152E-8 1.891073E+0 1.800074E+0 2.300000E+0 2.545455E-8 1.891073E+0 1.800039E+0 2.299999E+0 2.575758E-8 1.891072E+0 1.800041E+0 2.299999E+0 2.606061E-8 1.891073E+0 1.800075E+0 2.300000E+0 2.636364E-8 1.891074E+0 1.800052E+0 2.299999E+0 2.666667E-8 1.891072E+0 1.800034E+0 2.299999E+0 2.696970E-8 1.891072E+0 1.800064E+0 2.300000E+0 2.727273E-8 1.891073E+0 1.800061E+0 2.300000E+0 2.757576E-8 1.891073E+0 1.800032E+0 2.299998E+0 2.787879E-8 1.891072E+0 1.800055E+0 2.299999E+0 2.818182E-8 1.891073E+0 1.800067E+0 2.300000E+0 2.848485E-8 1.891073E+0 1.800038E+0 2.299999E+0 2.878788E-8 1.891072E+0 1.800048E+0 2.299999E+0 2.909091E-8 1.891073E+0 1.800082E+0 2.300000E+0 2.939394E-8 1.891074E+0 1.800049E+0 2.299999E+0 2.969697E-8 1.891073E+0 1.800038E+0 2.299999E+0 3.000000E-8 1.891065E+0 1.800076E+0 2.300001E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 -4.356519E-6 -2.124466E-5 -2.128455E-6 6.060606E-10 1.455888E-7 -1.806650E-5 3.453681E-7 9.090909E-10 -5.010123E-6 -1.803453E-5 2.618463E-6 1.212121E-9 1.424492E-6 -2.670106E-5 4.769746E-6 1.515152E-9 1.966512E-5 -2.171735E-5 7.920565E-5 1.818182E-9 1.506266E-4 -2.766295E-6 2.556939E-4 2.121212E-9 4.680880E-4 1.476578E-4 2.979723E-4 2.424242E-9 4.547863E-4 3.738104E-4 -3.658881E-3 2.727273E-9 -3.449182E-5 7.478882E-4 -2.072199E-2 3.030303E-9 -5.716383E-3 1.140732E-3 -3.683801E-2 3.333333E-9 -1.715601E-2 1.166014E-3 2.642787E-1 3.636364E-9 -2.849986E-2 -2.520665E-4 7.935253E-1 3.939394E-9 -2.809576E-2 -2.577335E-3 1.252772E+0 4.242424E-9 2.799219E-2 -5.837657E-3 1.524007E+0 4.545455E-9 1.523473E-1 -8.900062E-3 1.639523E+0 4.848485E-9 3.113344E-1 -1.145328E-2 1.686015E+0 5.151515E-9 4.735507E-1 -1.412961E-2 1.719096E+0 5.454545E-9 6.170242E-1 -1.715926E-2 1.731651E+0 5.757576E-9 7.394369E-1 -1.598424E-2 1.739550E+0 6.060606E-9 8.291906E-1 -1.295043E-2 1.744875E+0 6.363636E-9 9.090456E-1 -1.054070E-2 1.746589E+0 6.666667E-9 9.606945E-1 -7.830942E-3 1.747914E+0 6.969697E-9 1.003254E+0 -4.564308E-3 1.749067E+0 7.272727E-9 1.030551E+0 4.571633E-3 1.749378E+0 7.575758E-9 1.050275E+0 1.710983E-2 1.749428E+0 7.878788E-9 1.065162E+0 3.823923E-2 1.749764E+0 8.181818E-9 1.073901E+0 6.264340E-2 1.749910E+0 8.484848E-9 1.081024E+0 9.076643E-2 1.749795E+0 8.787879E-9 1.085609E+0 1.205405E-1 1.749891E+0 9.090909E-9 1.088777E+0 1.506296E-1 1.750009E+0 9.393939E-9 1.091209E+0 1.799548E-1 1.749922E+0 9.696970E-9 1.092594E+0 2.079924E-1 1.749918E+0 10.000000E-9 1.093726E+0 2.346773E-1 1.750005E+0 1.030303E-8 1.094462E+0 2.587736E-1 1.749968E+0 1.060606E-8 1.094965E+0 2.802031E-1 1.749928E+0 1.090909E-8 1.095362E+0 3.006222E-1 1.749982E+0 1.121212E-8 1.095581E+0 3.176528E-1 1.749984E+0 1.151515E-8 1.095762E+0 3.338004E-1 1.749944E+0 1.181818E-8 1.095892E+0 3.473722E-1 1.749980E+0 1.212121E-8 1.095979E+0 3.598905E-1 1.750007E+0 1.242424E-8 1.096057E+0 3.703855E-1 1.749963E+0 1.272727E-8 1.096162E+0 3.795900E-1 1.749971E+0 1.303030E-8 1.096179E+0 3.877892E-1 1.750011E+0 1.333333E-8 1.096099E+0 3.944858E-1 1.749980E+0 1.363636E-8 1.096114E+0 4.005656E-1 1.749963E+0 1.393939E-8 1.096147E+0 4.056167E-1 1.750003E+0 1.424242E-8 1.096153E+0 4.099429E-1 1.749995E+0 1.454545E-8 1.096155E+0 4.137851E-1 1.749964E+0 1.484848E-8 1.096154E+0 4.168776E-1 1.749996E+0 1.515152E-8 1.096157E+0 4.196592E-1 1.750009E+0 1.545455E-8 1.096161E+0 4.219841E-1 1.749975E+0 1.575758E-8 1.096162E+0 4.239341E-1 1.749987E+0 1.606061E-8 1.096163E+0 4.256710E-1 1.750014E+0 1.636364E-8 1.096165E+0 4.270675E-1 1.749989E+0 1.666667E-8 1.096167E+0 4.283106E-1 1.749983E+0 1.696970E-8 1.096168E+0 4.293509E-1 1.750015E+0 1.727273E-8 1.096167E+0 4.302130E-1 1.750002E+0 1.757576E-8 1.096169E+0 4.309871E-1 1.749980E+0 1.787879E-8 1.096173E+0 4.316026E-1 1.750008E+0 1.818182E-8 1.096171E+0 4.321499E-1 1.750012E+0 1.848485E-8 1.096170E+0 4.326185E-1 1.749985E+0 1.878788E-8 1.096175E+0 4.329937E-1 1.750001E+0 1.909091E-8 1.096174E+0 4.333319E-1 1.750020E+0 1.939394E-8 1.096170E+0 4.336057E-1 1.749995E+0 1.969697E-8 1.096176E+0 4.338458E-1 1.749994E+0 2.000000E-8 1.096178E+0 4.340514E-1 1.750018E+0 2.030303E-8 1.096173E+0 4.342227E-1 1.750004E+0 2.060606E-8 1.096176E+0 4.343921E-1 1.749990E+0 2.090909E-8 1.096181E+0 4.345823E-1 1.750014E+0 2.121212E-8 1.096176E+0 4.346833E-1 1.750013E+0 2.151515E-8 1.096176E+0 4.347074E-1 1.749991E+0 2.181818E-8 1.096181E+0 4.347546E-1 1.750008E+0 2.212121E-8 1.096178E+0 4.347852E-1 1.750021E+0 2.242424E-8 1.096175E+0 4.347492E-1 1.749997E+0 2.272727E-8 1.096181E+0 4.347640E-1 1.750001E+0 2.303030E-8 1.096181E+0 4.348150E-1 1.750022E+0 2.333333E-8 1.096176E+0 4.348666E-1 1.750004E+0 2.363636E-8 1.096180E+0 4.349249E-1 1.749994E+0 2.393939E-8 1.096184E+0 4.350001E-1 1.750017E+0 2.424242E-8 1.096178E+0 4.350416E-1 1.750011E+0 2.454545E-8 1.096178E+0 4.350617E-1 1.749991E+0 2.484848E-8 1.096184E+0 4.350586E-1 1.750010E+0 2.515152E-8 1.096180E+0 4.350539E-1 1.750018E+0 2.545455E-8 1.096177E+0 4.350510E-1 1.749994E+0 2.575758E-8 1.096183E+0 4.350499E-1 1.750003E+0 2.606061E-8 1.096182E+0 4.350498E-1 1.750022E+0 2.636364E-8 1.096177E+0 4.350504E-1 1.750001E+0 2.666667E-8 1.096181E+0 4.350458E-1 1.749996E+0 2.696970E-8 1.096184E+0 4.350327E-1 1.750020E+0 2.727273E-8 1.096179E+0 4.350394E-1 1.750009E+0 2.757576E-8 1.096180E+0 4.350493E-1 1.749991E+0 2.787879E-8 1.096185E+0 4.350328E-1 1.750013E+0 2.818182E-8 1.096180E+0 4.350308E-1 1.750016E+0 2.848485E-8 1.096178E+0 4.350496E-1 1.749992E+0 2.878788E-8 1.096184E+0 4.350371E-1 1.750005E+0 2.909091E-8 1.096183E+0 4.350228E-1 1.750022E+0 2.939394E-8 1.096177E+0 4.350463E-1 1.749999E+0 2.969697E-8 1.096183E+0 4.350438E-1 1.750000E+0 3.000000E-8 1.096163E+0 4.350130E-1 1.750027E+0 | |[End data_o | |====================================================================== [End]