|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ19 | TinyLogic(tm) UHS 1-of-2 Decoder/Demultiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz19p6x_450.ibs | [File Rev] 1.0 | [Date] 3/19/01 | [Source] SPICE to IBIS | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz19 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 oeb data_i 32m 0.91n 0.13p 4 y1 data_o1 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y0 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.573787E-1 4.306342E-1 7.188866E-1 -4.800000E+0 5.356110E-1 4.134470E-1 7.126088E-1 -4.700000E+0 5.305096E-1 4.047646E-1 7.104687E-1 -4.500000E+0 5.330178E-1 3.873838E-1 6.814388E-1 -4.400000E+0 5.222400E-1 3.788383E-1 6.659632E-1 -4.200000E+0 4.959500E-1 3.841926E-1 6.347654E-1 -4.100000E+0 4.825911E-1 3.815072E-1 6.191957E-1 -3.900000E+0 4.560565E-1 3.596632E-1 5.881833E-1 -3.800000E+0 4.429140E-1 3.485766E-1 5.727461E-1 -3.600000E+0 4.169005E-1 3.266614E-1 5.420111E-1 -3.500000E+0 4.040319E-1 3.158630E-1 5.267118E-1 -3.300000E+0 3.785709E-1 2.946049E-1 4.962431E-1 -3.200000E+0 3.659773E-1 2.841474E-1 4.810704E-1 -3.000000E+0 3.410594E-1 2.635744E-1 4.508387E-1 -2.900000E+0 3.287327E-1 2.534574E-1 4.357756E-1 -2.700000E+0 3.043370E-1 2.335566E-1 4.057440E-1 -2.600000E+0 2.922651E-1 2.237699E-1 3.907710E-1 -2.400000E+0 2.683654E-1 2.045160E-1 3.608989E-1 -2.300000E+0 2.565345E-1 1.950453E-1 3.459955E-1 -2.100000E+0 2.331023E-1 1.764074E-1 3.162437E-1 -2.000000E+0 2.214978E-1 1.672365E-1 3.013923E-1 -1.800000E+0 1.985052E-1 1.491813E-1 2.717360E-1 -1.700000E+0 1.871152E-1 1.402936E-1 2.569203E-1 -1.500000E+0 1.645231E-1 1.227888E-1 2.272422E-1 -1.400000E+0 1.533049E-1 1.141622E-1 2.123682E-1 -1.200000E+0 1.310056E-1 9.713208E-2 1.825328E-1 -1.100000E+0 1.199198E-1 8.872264E-2 1.675657E-1 -9.000000E-1 9.786907E-2 7.210703E-2 1.375220E-1 -8.000000E-1 8.690122E-2 6.389743E-2 1.224256E-1 -6.000000E-1 6.495665E-2 4.761303E-2 9.190183E-2 -5.000000E-1 5.394554E-2 3.950551E-2 7.659865E-2 -3.000000E-1 3.211149E-2 2.339463E-2 4.595627E-2 -2.000000E-1 2.131116E-2 1.547657E-2 3.062579E-2 0.0 1.191758E-10 1.686153E-10 1.271339E-10 2.000000E-1 -2.050576E-2 -1.473657E-2 -2.972049E-2 3.000000E-1 -3.032489E-2 -2.175356E-2 -4.394870E-2 5.000000E-1 -4.909430E-2 -3.508131E-2 -7.115041E-2 6.000000E-1 -5.804408E-2 -4.139063E-2 -8.412772E-2 8.000000E-1 -7.507270E-2 -5.329669E-2 -1.088449E-1 9.000000E-1 -8.315114E-2 -5.889213E-2 -1.205888E-1 1.100000E+0 -9.843553E-2 -6.936478E-2 -1.428570E-1 1.200000E+0 -1.056413E-1 -7.424094E-2 -1.533855E-1 1.400000E+0 -1.191798E-1 -8.327093E-2 -1.732422E-1 1.500000E+0 -1.255128E-1 -8.742434E-2 -1.825747E-1 1.700000E+0 -1.373073E-1 -9.500840E-2 -2.000603E-1 1.800000E+0 -1.427699E-1 -9.844015E-2 -2.082185E-1 2.000000E+0 -1.528300E-1 -1.045897E-1 -2.233799E-1 2.100000E+0 -1.574303E-1 -1.073126E-1 -2.303898E-1 2.300000E+0 -1.657830E-1 -1.120770E-1 -2.432879E-1 2.400000E+0 -1.695427E-1 -1.141332E-1 -2.491863E-1 2.600000E+0 -1.762579E-1 -1.176503E-1 -2.599154E-1 2.700000E+0 -1.792309E-1 -1.191430E-1 -2.647644E-1 2.900000E+0 -1.844716E-1 -1.216942E-1 -2.734933E-1 3.000000E+0 -1.867734E-1 -1.227943E-1 -2.774056E-1 3.200000E+0 -1.908415E-1 -1.247385E-1 -2.844239E-1 3.300000E+0 -1.926506E-1 -1.256127E-1 -2.875731E-1 3.500000E+0 -1.959174E-1 -1.272207E-1 -2.932586E-1 3.600000E+0 -1.974075E-1 -1.279695E-1 -2.958343E-1 3.800000E+0 -2.001632E-1 -1.293822E-1 -3.005366E-1 3.900000E+0 -2.014472E-1 -1.300531E-1 -3.026920E-1 4.100000E+0 -2.038607E-1 -1.313363E-1 -3.066703E-1 4.200000E+0 -2.050003E-1 -1.319521E-1 -3.085130E-1 4.400000E+0 -2.071640E-1 -1.331388E-1 -3.119465E-1 4.500000E+0 -2.081942E-1 -1.337119E-1 -3.135510E-1 4.700000E+0 -2.101633E-1 -1.348217E-1 -3.165646E-1 4.800000E+0 -2.111063E-1 -1.353601E-1 -3.179836E-1 5.000000E+0 -2.129175E-1 -1.364752E-1 -3.206669E-1 5.200000E+0 -2.146387E-1 -1.438837E-1 -3.231678E-1 5.300000E+0 -2.154688E-1 -2.240732E-1 -3.243576E-1 5.500000E+0 -2.171451E-1 -1.146659E+0 -3.266289E-1 5.600000E+0 -2.185154E-1 -1.792793E+0 -3.277152E-1 5.800000E+0 -2.339655E-1 -3.176694E+0 -3.297993E-1 5.900000E+0 -3.955780E-1 -3.890765E+0 -3.308042E-1 6.100000E+0 -1.491790E+0 -5.341453E+0 -3.338281E-1 6.200000E+0 -2.155609E+0 -6.074278E+0 -3.380228E-1 6.400000E+0 -3.541534E+0 -7.549736E+0 -3.662579E-1 6.500000E+0 -4.249360E+0 -8.291159E+0 -6.524062E-1 6.700000E+0 -5.680841E+0 -9.779433E+0 -1.888049E+0 6.800000E+0 -6.401949E+0 -1.052576E+1 -2.573353E+0 7.000000E+0 -7.851338E+0 -1.202184E+1 -3.981097E+0 7.100000E+0 -8.578765E+0 -1.277132E+1 -4.694771E+0 7.300000E+0 -1.003768E+1 -1.427266E+1 -6.132977E+0 7.400000E+0 -1.076879E+1 -1.502435E+1 -6.855828E+0 7.600000E+0 -1.223361E+1 -1.652945E+1 -8.306623E+0 7.700000E+0 -1.296712E+1 -1.728277E+1 -9.033980E+0 7.900000E+0 -1.443595E+1 -1.879071E+1 -1.049164E+1 8.000000E+0 -1.517116E+1 -1.954528E+1 -1.122167E+1 8.200000E+0 -1.664291E+1 -2.105545E+1 -1.268365E+1 8.300000E+0 -1.737938E+1 -2.181101E+1 -1.341546E+1 8.500000E+0 -1.885335E+1 -2.332296E+1 -1.488042E+1 8.600000E+0 -1.959080E+1 -2.407933E+1 -1.561349E+1 8.800000E+0 -2.106651E+1 -2.559275E+1 -1.708065E+1 8.900000E+0 -2.180474E+1 -2.634979E+1 -1.781467E+1 9.100000E+0 -2.328187E+1 -2.786445E+1 -1.928351E+1 9.200000E+0 -2.402074E+1 -2.862205E+1 -2.001828E+1 9.400000E+0 -2.549904E+1 -3.013776E+1 -2.148845E+1 9.500000E+0 -2.623845E+1 -3.089584E+1 -2.222382E+1 9.700000E+0 -2.771774E+1 -3.241246E+1 -2.369509E+1 9.800000E+0 -2.845761E+1 -3.317097E+1 -2.443096E+1 1.000000E+1 -2.993775E+1 -3.468836E+1 -2.590315E+1 | [Pulldown] -5.000000E+0 -2.969082E+1 -3.073775E+1 -2.921867E+1 -4.800000E+0 -2.821259E+1 -2.922309E+1 -2.774774E+1 -4.700000E+0 -2.747368E+1 -2.846599E+1 -2.701243E+1 -4.500000E+0 -2.599627E+1 -2.695230E+1 -2.554216E+1 -4.400000E+0 -2.525779E+1 -2.619573E+1 -2.480720E+1 -4.200000E+0 -2.378134E+1 -2.468319E+1 -2.333769E+1 -4.100000E+0 -2.304339E+1 -2.392724E+1 -2.260316E+1 -3.900000E+0 -2.156808E+1 -2.241607E+1 -2.113458E+1 -3.800000E+0 -2.083076E+1 -2.166088E+1 -2.040056E+1 -3.600000E+0 -1.935686E+1 -2.015137E+1 -1.893311E+1 -3.500000E+0 -1.862032E+1 -1.939710E+1 -1.819972E+1 -3.300000E+0 -1.714816E+1 -1.788965E+1 -1.673369E+1 -3.200000E+0 -1.641260E+1 -1.713653E+1 -1.600110E+1 -3.000000E+0 -1.494268E+1 -1.563171E+1 -1.453691E+1 -2.900000E+0 -1.420839E+1 -1.488009E+1 -1.380537E+1 -2.700000E+0 -1.274142E+1 -1.337871E+1 -1.234362E+1 -2.600000E+0 -1.200886E+1 -1.262910E+1 -1.161352E+1 -2.400000E+0 -1.054600E+1 -1.113245E+1 -1.015521E+1 -2.300000E+0 -9.815900E+0 -1.038565E+1 -9.427189E+0 -2.100000E+0 -8.359093E+0 -8.895889E+0 -7.974053E+0 -2.000000E+0 -7.632783E+0 -8.153351E+0 -7.249305E+0 -1.800000E+0 -6.185820E+0 -6.674507E+0 -5.804830E+0 -1.700000E+0 -5.466068E+0 -5.939122E+0 -5.085977E+0 -1.500000E+0 -4.037806E+0 -4.480153E+0 -3.658903E+0 -1.400000E+0 -3.332035E+0 -3.759138E+0 -2.953674E+0 -1.200000E+0 -1.952472E+0 -2.347004E+0 -1.579023E+0 -1.100000E+0 -1.294832E+0 -1.668144E+0 -9.353327E-1 -9.000000E-1 -2.499437E-1 -4.737165E-1 -1.979813E-1 -8.000000E-1 -1.271223E-1 -1.441298E-1 -1.706648E-1 -6.000000E-1 -9.177255E-2 -6.208703E-2 -1.280625E-1 -5.000000E-1 -7.680162E-2 -5.166565E-2 -1.074521E-1 -3.000000E-1 -4.665966E-2 -3.111376E-2 -6.574452E-2 -2.000000E-1 -3.128258E-2 -2.075923E-2 -4.424823E-2 0.0 -2.647886E-10 -2.686497E-10 -2.911479E-10 2.000000E-1 3.007819E-2 1.970034E-2 4.305521E-2 3.000000E-1 4.402520E-2 2.880685E-2 6.312055E-2 5.000000E-1 6.982360E-2 4.559619E-2 1.004173E-1 6.000000E-1 8.170994E-2 5.330367E-2 1.176862E-1 8.000000E-1 1.035420E-1 6.740346E-2 1.495588E-1 9.000000E-1 1.135203E-1 7.381838E-2 1.641991E-1 1.100000E+0 1.316770E-1 8.543125E-2 1.909715E-1 1.200000E+0 1.398820E-1 9.064859E-2 2.031317E-1 1.400000E+0 1.545976E-1 9.994699E-2 2.250440E-1 1.500000E+0 1.611198E-1 1.040410E-1 2.347970E-1 1.700000E+0 1.724862E-1 1.111360E-1 2.518318E-1 1.800000E+0 1.773087E-1 1.141366E-1 2.590534E-1 2.000000E+0 1.851497E-1 1.190304E-1 2.707115E-1 2.100000E+0 1.881583E-1 1.209283E-1 2.751218E-1 2.300000E+0 1.925357E-1 1.237361E-1 2.814238E-1 2.400000E+0 1.940660E-1 1.247358E-1 2.835858E-1 2.600000E+0 1.962525E-1 1.261836E-1 2.866331E-1 2.700000E+0 1.970484E-1 1.267164E-1 2.877295E-1 2.900000E+0 1.982763E-1 1.275447E-1 2.894061E-1 3.000000E+0 1.987650E-1 1.278764E-1 2.900679E-1 3.200000E+0 1.995804E-1 1.284327E-1 2.911644E-1 3.300000E+0 1.999292E-1 1.286717E-1 2.916303E-1 3.500000E+0 2.005452E-1 1.290953E-1 2.924483E-1 3.600000E+0 2.008222E-1 1.292863E-1 2.928143E-1 3.800000E+0 2.013315E-1 1.296380E-1 2.934850E-1 3.900000E+0 2.015691E-1 1.298022E-1 2.937974E-1 4.100000E+0 2.020210E-1 1.301136E-1 2.943927E-1 4.200000E+0 2.022391E-1 1.302632E-1 2.946815E-1 4.400000E+0 2.026688E-1 1.305555E-1 2.952556E-1 4.500000E+0 2.028841E-1 1.307003E-1 2.955468E-1 4.700000E+0 2.033253E-1 1.309927E-1 2.961532E-1 4.800000E+0 2.035557E-1 1.311428E-1 2.964754E-1 5.000000E+0 2.040489E-1 1.314843E-1 2.971780E-1 5.200000E+0 2.046064E-1 1.319812E-1 2.979910E-1 5.300000E+0 2.049190E-1 1.323208E-1 2.984540E-1 5.500000E+0 2.056369E-1 1.337932E-1 2.995303E-1 5.600000E+0 2.060695E-1 1.350572E-1 3.001620E-1 5.800000E+0 2.073359E-1 1.384783E-1 3.016679E-1 5.900000E+0 2.084488E-1 1.405931E-1 3.025684E-1 6.100000E+0 2.124178E-1 1.455807E-1 3.047425E-1 6.200000E+0 2.151809E-1 1.484394E-1 3.060609E-1 6.400000E+0 2.220803E-1 1.548597E-1 3.101950E-1 6.500000E+0 2.261856E-1 1.584155E-1 3.138046E-1 6.700000E+0 2.356723E-1 1.662161E-1 3.239497E-1 6.800000E+0 2.410503E-1 1.704636E-1 3.302843E-1 7.000000E+0 2.530849E-1 1.796667E-1 3.452536E-1 7.100000E+0 2.597539E-1 1.846296E-1 3.538477E-1 7.300000E+0 2.744445E-1 1.952979E-1 3.732263E-1 7.400000E+0 2.824915E-1 2.010101E-1 3.840175E-1 7.600000E+0 3.000623E-1 2.131998E-1 4.078494E-1 7.700000E+0 3.096183E-1 2.196743E-1 4.209208E-1 7.900000E+0 3.303556E-1 2.333412E-1 4.494726E-1 8.000000E+0 3.415710E-1 2.404918E-1 4.649980E-1 8.200000E+0 3.657766E-1 2.551727E-1 4.986682E-1 8.300000E+0 3.787967E-1 2.624414E-1 5.168627E-1 8.500000E+0 4.067315E-1 2.735582E-1 5.560938E-1 8.600000E+0 4.216610E-1 2.671008E-1 5.771786E-1 8.800000E+0 4.534384E-1 2.330534E-1 6.223997E-1 8.900000E+0 4.702504E-1 2.292701E-1 6.465772E-1 9.100000E+0 5.053926E-1 2.372375E-1 6.981558E-1 9.200000E+0 5.232175E-1 2.445475E-1 7.255849E-1 9.400000E+0 5.470592E-1 2.620602E-1 7.837650E-1 9.500000E+0 5.329204E-1 2.718467E-1 8.145143E-1 9.700000E+0 5.157801E-1 2.932299E-1 8.792215E-1 9.800000E+0 5.233058E-1 3.048186E-1 9.130100E-1 1.000000E+1 5.533461E-1 3.298180E-1 9.805805E-1 | [Ramp] dV/dt_r 2.532E+0/2.150E-10 NA NA dV/dt_f 2.697E+0/3.441E-10 NA NA | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000000E+0 4.500000E+0 5.500000E+0 3.030303E-10 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-10 5.000000E+0 4.500001E+0 5.500000E+0 5.050505E-10 5.000000E+0 4.500001E+0 5.500000E+0 6.060606E-10 4.999999E+0 4.500001E+0 5.499997E+0 7.070707E-10 4.999995E+0 4.500000E+0 5.499990E+0 8.080808E-10 4.999992E+0 4.499991E+0 5.500121E+0 9.090909E-10 5.000107E+0 4.499972E+0 5.502821E+0 1.010101E-9 5.001918E+0 4.499934E+0 5.516220E+0 1.111111E-9 5.009666E+0 4.500210E+0 5.538437E+0 1.212121E-9 5.022352E+0 4.501402E+0 5.616763E+0 1.313131E-9 5.052412E+0 4.504604E+0 5.291512E+0 1.414141E-9 5.123060E+0 4.511497E+0 4.444651E+0 1.515152E-9 4.955511E+0 4.516679E+0 3.061041E+0 1.616162E-9 4.566189E+0 4.523389E+0 1.669596E+0 1.717172E-9 3.853766E+0 4.570010E+0 8.898295E-1 1.818182E-9 2.926756E+0 4.611599E+0 7.114446E-1 1.919192E-9 2.088362E+0 4.553918E+0 6.489609E-1 2.020202E-9 1.503905E+0 4.386724E+0 6.111086E-1 2.121212E-9 1.140726E+0 4.080888E+0 5.853766E-1 2.222222E-9 9.196644E-1 3.651425E+0 5.686055E-1 2.323232E-9 8.607818E-1 3.162714E+0 5.576268E-1 2.424242E-9 8.141940E-1 2.653807E+0 5.466481E-1 2.525253E-9 7.808641E-1 2.195329E+0 5.361607E-1 2.626263E-9 7.581903E-1 1.847991E+0 5.284739E-1 2.727273E-9 7.408724E-1 1.604768E+0 5.245626E-1 2.828283E-9 7.289238E-1 1.395455E+0 5.206513E-1 2.929293E-9 7.169753E-1 1.221197E+0 5.167400E-1 3.030303E-9 7.050268E-1 1.145247E+0 5.130182E-1 3.131313E-9 6.932000E-1 1.101436E+0 5.102466E-1 3.232323E-9 6.839926E-1 1.064306E+0 5.086062E-1 3.333333E-9 6.797758E-1 1.030979E+0 5.069658E-1 3.434343E-9 6.755589E-1 1.008621E+0 5.053254E-1 3.535354E-9 6.713421E-1 9.925638E-1 5.037960E-1 3.636364E-9 6.671653E-1 9.765070E-1 5.027690E-1 3.737374E-9 6.638285E-1 9.604502E-1 5.022690E-1 3.838384E-9 6.618008E-1 9.462952E-1 5.017690E-1 3.939394E-9 6.597732E-1 9.368603E-1 5.012690E-1 4.040404E-9 6.577455E-1 9.299550E-1 5.007857E-1 4.141414E-9 6.557451E-1 9.230496E-1 5.003724E-1 4.242424E-9 6.543053E-1 9.161442E-1 5.000235E-1 4.343434E-9 6.535858E-1 9.101368E-1 4.996745E-1 4.444444E-9 6.528663E-1 9.060812E-1 4.993255E-1 4.545455E-9 6.521468E-1 9.029947E-1 4.990170E-1 4.646465E-9 6.514330E-1 8.999081E-1 4.988653E-1 4.747475E-9 6.508351E-1 8.968215E-1 4.988395E-1 4.848485E-9 6.503602E-1 8.941186E-1 4.988138E-1 4.949495E-9 6.498854E-1 8.921559E-1 4.987880E-1 5.050505E-9 6.494105E-1 8.905309E-1 4.987484E-1 5.151515E-9 6.489455E-1 8.889059E-1 4.986583E-1 5.252525E-9 6.486762E-1 8.872809E-1 4.985329E-1 5.353535E-9 6.485790E-1 8.859273E-1 4.984076E-1 5.454545E-9 6.484817E-1 8.850434E-1 4.982822E-1 5.555556E-9 6.483845E-1 8.843546E-1 4.981820E-1 5.656566E-9 6.482858E-1 8.836658E-1 4.981692E-1 5.757576E-9 6.481580E-1 8.829770E-1 4.982087E-1 5.858586E-9 6.480091E-1 8.823712E-1 4.982483E-1 5.959596E-9 6.478602E-1 8.818953E-1 4.982878E-1 6.060606E-9 6.477112E-1 8.814681E-1 4.983089E-1 6.161616E-9 6.475672E-1 8.810408E-1 4.982688E-1 6.262626E-9 6.475200E-1 8.806135E-1 4.981975E-1 6.363636E-9 6.475302E-1 8.802797E-1 4.981261E-1 6.464646E-9 6.475404E-1 8.800793E-1 4.980548E-1 6.565657E-9 6.475505E-1 8.799232E-1 4.980038E-1 6.666667E-9 6.475581E-1 8.797671E-1 4.980173E-1 6.767677E-9 6.475156E-1 8.796110E-1 4.980584E-1 6.868687E-9 6.474490E-1 8.794649E-1 4.980994E-1 6.969697E-9 6.473824E-1 8.793319E-1 4.981405E-1 7.070707E-9 6.473159E-1 8.792027E-1 4.981638E-1 7.171717E-9 6.472525E-1 8.790735E-1 4.981326E-1 7.272727E-9 6.472512E-1 8.789444E-1 4.980822E-1 7.373737E-9 6.472734E-1 8.788544E-1 4.980318E-1 7.474747E-9 6.472957E-1 8.788119E-1 4.979815E-1 7.575758E-9 6.473179E-1 8.787810E-1 4.979487E-1 7.676768E-9 6.473378E-1 8.787501E-1 4.979679E-1 7.777778E-9 6.473123E-1 8.787192E-1 4.980016E-1 7.878788E-9 6.472734E-1 8.786823E-1 4.980354E-1 7.979798E-9 6.472345E-1 8.786389E-1 4.980692E-1 8.080808E-9 6.471956E-1 8.785941E-1 4.980871E-1 8.181818E-9 6.471591E-1 8.785493E-1 4.980591E-1 8.282828E-9 6.471674E-1 8.785045E-1 4.980213E-1 8.383838E-9 6.471854E-1 8.784780E-1 4.979836E-1 8.484848E-9 6.472034E-1 8.784707E-1 4.979458E-1 8.585859E-9 6.472214E-1 8.784663E-1 4.979233E-1 8.686869E-9 6.472375E-1 8.784619E-1 4.979434E-1 8.787879E-9 6.472172E-1 8.784575E-1 4.979700E-1 8.888889E-9 6.471914E-1 8.784456E-1 4.979966E-1 8.989899E-9 6.471656E-1 8.784265E-1 4.980233E-1 9.090909E-9 6.471399E-1 8.784066E-1 4.980360E-1 9.191919E-9 6.471159E-1 8.783867E-1 4.980107E-1 9.292929E-9 6.471254E-1 8.783668E-1 4.979819E-1 9.393939E-9 6.471378E-1 8.783570E-1 4.979530E-1 9.494949E-9 6.471503E-1 8.783564E-1 4.979241E-1 9.595960E-9 6.471627E-1 8.783564E-1 4.979093E-1 9.696970E-9 6.471733E-1 8.783564E-1 4.979322E-1 9.797980E-9 6.471483E-1 8.783563E-1 4.979567E-1 9.898990E-9 6.471223E-1 8.783452E-1 4.979811E-1 1.000000E-8 6.470963E-1 8.783247E-1 4.980056E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.111569E+0 3.419442E+0 4.804816E+0 1.010101E-10 4.111569E+0 3.419442E+0 4.804816E+0 2.020202E-10 4.111569E+0 3.419442E+0 4.804816E+0 3.030303E-10 4.111569E+0 3.419442E+0 4.804816E+0 4.040404E-10 4.111569E+0 3.419442E+0 4.804816E+0 5.050505E-10 4.111569E+0 3.419442E+0 4.804815E+0 6.060606E-10 4.111569E+0 3.419442E+0 4.804813E+0 7.070707E-10 4.111566E+0 3.419441E+0 4.804808E+0 8.080808E-10 4.111565E+0 3.419435E+0 4.804912E+0 9.090909E-10 4.111647E+0 3.419426E+0 4.807004E+0 1.010101E-9 4.112842E+0 3.419411E+0 4.815329E+0 1.111111E-9 4.115946E+0 3.419629E+0 4.809832E+0 1.212121E-9 4.107956E+0 3.420063E+0 4.735212E+0 1.313131E-9 4.075715E+0 3.420372E+0 3.735341E+0 1.414141E-9 3.896907E+0 3.416996E+0 1.756958E+0 1.515152E-9 3.002157E+0 3.397485E+0 3.728654E-1 1.616162E-9 1.694381E+0 3.353534E+0 5.667015E-2 1.717172E-9 6.271754E-1 3.266227E+0 2.321913E-2 1.818182E-9 2.026841E-1 2.970739E+0 1.484850E-2 1.919192E-9 6.570581E-2 2.340112E+0 1.133914E-2 2.020202E-9 1.139298E-2 1.551627E+0 9.013587E-3 2.121212E-9 1.569744E-2 8.573058E-1 7.097334E-3 2.222222E-9 1.332795E-2 4.112245E-1 5.647342E-3 2.323232E-9 1.071938E-2 1.314157E-1 4.807649E-3 2.424242E-9 8.459735E-3 6.382435E-2 4.145628E-3 2.525253E-9 6.908025E-3 3.570742E-2 3.642297E-3 2.626263E-9 5.902034E-3 2.514327E-2 3.138967E-3 2.727273E-9 5.060937E-3 1.981766E-2 2.635636E-3 2.828283E-9 4.219840E-3 1.521969E-2 2.181680E-3 2.929293E-9 3.430140E-3 1.154913E-2 1.887199E-3 3.030303E-9 2.874185E-3 9.980742E-3 1.672313E-3 3.131313E-9 2.570023E-3 8.412354E-3 1.457427E-3 3.232323E-9 2.265862E-3 6.843966E-3 1.242541E-3 3.333333E-9 1.961700E-3 5.286486E-3 1.052465E-3 3.434343E-9 1.674100E-3 4.099556E-3 9.290114E-4 3.535354E-9 1.453252E-3 3.610302E-3 8.371035E-4 3.636364E-9 1.296666E-3 3.189472E-3 7.451956E-4 3.737374E-9 1.140080E-3 2.840228E-3 6.532877E-4 3.838384E-9 9.834934E-4 2.525867E-3 5.725740E-4 3.939394E-9 8.399985E-4 2.211505E-3 5.174288E-4 4.040404E-9 7.442312E-4 1.897144E-3 4.737077E-4 4.141414E-9 6.893410E-4 1.620232E-3 4.299867E-4 4.242424E-9 6.344507E-4 1.431060E-3 3.862656E-4 4.343434E-9 5.795605E-4 1.288632E-3 3.486745E-4 4.444444E-9 5.268476E-4 1.146205E-3 3.231969E-4 4.545455E-9 4.814253E-4 1.003777E-3 3.027946E-4 4.646465E-9 4.415268E-4 8.780092E-4 2.823923E-4 4.747475E-9 4.016283E-4 7.868169E-4 2.619901E-4 4.848485E-9 3.617298E-4 7.125611E-4 2.438107E-4 4.949495E-9 3.268970E-4 6.383053E-4 2.294822E-4 5.050505E-9 3.078273E-4 5.640495E-4 2.166552E-4 5.151515E-9 2.992485E-4 5.011548E-4 2.038282E-4 5.252525E-9 2.906697E-4 4.593969E-4 1.910013E-4 5.353535E-9 2.820910E-4 4.270739E-4 1.800412E-4 5.454545E-9 2.722660E-4 3.947509E-4 1.719459E-4 5.555556E-9 2.588034E-4 3.624278E-4 1.648808E-4 5.656566E-9 2.432331E-4 3.340308E-4 1.578156E-4 5.757576E-9 2.276628E-4 3.122446E-4 1.507504E-4 5.858586E-9 2.120925E-4 2.931183E-4 1.441003E-4 5.959596E-9 1.994753E-4 2.739921E-4 1.380190E-4 6.060606E-9 1.950053E-4 2.548658E-4 1.321241E-4 6.161616E-9 1.945987E-4 2.392384E-4 1.262293E-4 6.262626E-9 1.941920E-4 2.289856E-4 1.203345E-4 6.363636E-9 1.937854E-4 2.206560E-4 1.152813E-4 6.464646E-9 1.915526E-4 2.123264E-4 1.112660E-4 6.565657E-9 1.845282E-4 2.039968E-4 1.075564E-4 6.666667E-9 1.754769E-4 1.963187E-4 1.038469E-4 6.767677E-9 1.664256E-4 1.895597E-4 1.001373E-4 6.868687E-9 1.573743E-4 1.830881E-4 9.651307E-5 6.969697E-9 1.505264E-4 1.766165E-4 9.298404E-5 7.070707E-9 1.492054E-4 1.701449E-4 8.947974E-5 7.171717E-9 1.498287E-4 1.651897E-4 8.597544E-5 7.272727E-9 1.504520E-4 1.622107E-4 8.247114E-5 7.373737E-9 1.510754E-4 1.597593E-4 7.944348E-5 7.474747E-9 1.499734E-4 1.573079E-4 7.689928E-5 7.575758E-9 1.447160E-4 1.548565E-4 7.446300E-5 7.676768E-9 1.382756E-4 1.520843E-4 7.202672E-5 7.777778E-9 1.318352E-4 1.489240E-4 6.959044E-5 7.878788E-9 1.253947E-4 1.456781E-4 6.719529E-5 7.979798E-9 1.207674E-4 1.424321E-4 6.483824E-5 8.080808E-9 1.203484E-4 1.391861E-4 6.248823E-5 8.181818E-9 1.208610E-4 1.368340E-4 6.013822E-5 8.282828E-9 1.213736E-4 1.354899E-4 5.778821E-5 8.383838E-9 1.218862E-4 1.343210E-4 5.587047E-5 8.484848E-9 1.207369E-4 1.331522E-4 5.431940E-5 8.585859E-9 1.158577E-4 1.319833E-4 5.282130E-5 8.686869E-9 1.103763E-4 1.303416E-4 5.132321E-5 8.787879E-9 1.048948E-4 1.282007E-4 4.982511E-5 8.888889E-9 9.941330E-5 1.259968E-4 4.820700E-5 8.989899E-9 9.589105E-5 1.237929E-4 4.649535E-5 9.090909E-9 9.663206E-5 1.215889E-4 4.477417E-5 9.191919E-9 9.781987E-5 1.200193E-4 4.305299E-5 9.292929E-9 9.900768E-5 1.190783E-4 4.133181E-5 9.393939E-9 1.001955E-4 1.181864E-4 3.993754E-5 9.494949E-9 9.965773E-5 1.172946E-4 3.877795E-5 9.595960E-9 9.547039E-5 1.164027E-4 3.763177E-5 9.696970E-9 9.109676E-5 1.148042E-4 3.648559E-5 9.797980E-9 8.672314E-5 1.125460E-4 3.533941E-5 9.898990E-9 8.234951E-5 1.102684E-4 3.429145E-5 1.000000E-8 7.797589E-5 1.079908E-4 3.330857E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.469236E-1 8.779692E-1 4.978851E-1 1.010101E-10 6.469235E-1 8.779687E-1 4.978850E-1 2.020202E-10 6.469234E-1 8.779689E-1 4.978850E-1 3.030303E-10 6.469236E-1 8.779690E-1 4.978852E-1 4.040404E-10 6.469237E-1 8.779690E-1 4.978852E-1 5.050505E-10 6.469238E-1 8.779693E-1 4.978853E-1 6.060606E-10 6.469244E-1 8.779687E-1 4.978870E-1 7.070707E-10 6.469276E-1 8.779698E-1 4.978945E-1 8.080808E-10 6.469095E-1 8.779795E-1 4.978600E-1 9.090909E-10 6.467639E-1 8.780029E-1 4.976977E-1 1.010101E-9 6.465177E-1 8.780021E-1 4.999295E-1 1.111111E-9 6.487393E-1 8.777156E-1 5.040907E-1 1.212121E-9 6.535929E-1 8.773229E-1 4.875537E-1 1.313131E-9 6.458927E-1 8.777877E-1 7.721640E-1 1.414141E-9 7.324619E-1 8.807125E-1 2.372426E+0 1.515152E-9 1.343288E+0 8.844622E-1 4.665891E+0 1.616162E-9 2.786302E+0 8.836771E-1 5.272613E+0 1.717172E-9 4.151984E+0 8.908232E-1 5.370990E+0 1.818182E-9 4.736251E+0 1.044068E+0 5.400037E+0 1.919192E-9 4.859267E+0 1.586549E+0 5.425089E+0 2.020202E-9 4.897499E+0 2.450704E+0 5.442148E+0 2.121212E-9 4.921812E+0 3.282254E+0 5.454466E+0 2.222222E-9 4.935906E+0 3.825134E+0 5.463882E+0 2.323232E-9 4.950000E+0 4.155147E+0 5.472292E+0 2.424242E-9 4.962709E+0 4.320489E+0 5.480279E+0 2.525253E-9 4.970018E+0 4.385451E+0 5.486288E+0 2.626263E-9 4.974018E+0 4.411369E+0 5.490170E+0 2.727273E-9 4.977213E+0 4.429798E+0 5.492934E+0 2.828283E-9 4.980206E+0 4.445498E+0 5.494254E+0 2.929293E-9 4.983200E+0 4.453850E+0 5.495463E+0 3.030303E-9 4.985805E+0 4.461046E+0 5.496672E+0 3.131313E-9 4.987474E+0 4.468243E+0 5.497882E+0 3.232323E-9 4.989071E+0 4.475439E+0 5.498727E+0 3.333333E-9 4.990668E+0 4.481286E+0 5.498769E+0 3.434343E-9 4.992265E+0 4.484046E+0 5.498749E+0 3.535354E-9 4.993607E+0 4.485980E+0 5.498729E+0 3.636364E-9 4.994451E+0 4.487491E+0 5.498709E+0 3.737374E-9 4.995258E+0 4.488749E+0 5.498730E+0 3.838384E-9 4.996065E+0 4.490008E+0 5.498825E+0 3.939394E-9 4.996872E+0 4.491266E+0 5.498925E+0 4.040404E-9 4.997477E+0 4.492420E+0 5.499025E+0 4.141414E-9 4.997759E+0 4.493226E+0 5.499125E+0 4.242424E-9 4.998018E+0 4.493753E+0 5.499178E+0 4.343434E-9 4.998277E+0 4.494280E+0 5.499161E+0 4.444444E-9 4.998536E+0 4.494808E+0 5.499139E+0 4.545455E-9 4.998711E+0 4.495302E+0 5.499118E+0 4.646465E-9 4.998776E+0 4.495697E+0 5.499096E+0 4.747475E-9 4.998834E+0 4.496021E+0 5.499114E+0 4.848485E-9 4.998891E+0 4.496345E+0 5.499180E+0 4.949495E-9 4.998948E+0 4.496669E+0 5.499250E+0 5.050505E-9 4.998990E+0 4.496971E+0 5.499320E+0 5.151515E-9 4.999017E+0 4.497209E+0 5.499389E+0 5.252525E-9 4.999042E+0 4.497409E+0 5.499417E+0 5.353535E-9 4.999068E+0 4.497608E+0 5.499403E+0 5.454545E-9 4.999093E+0 4.497807E+0 5.499385E+0 5.555556E-9 4.999115E+0 4.497992E+0 5.499367E+0 5.656566E-9 4.999133E+0 4.498137E+0 5.499350E+0 5.757576E-9 4.999151E+0 4.498260E+0 5.499368E+0 5.858586E-9 4.999169E+0 4.498383E+0 5.499416E+0 5.959596E-9 4.999187E+0 4.498506E+0 5.499466E+0 6.060606E-9 4.999204E+0 4.498617E+0 5.499516E+0 6.161616E-9 4.999221E+0 4.498697E+0 5.499567E+0 6.262626E-9 4.999238E+0 4.498761E+0 5.499580E+0 6.363636E-9 4.999254E+0 4.498826E+0 5.499568E+0 6.464646E-9 4.999271E+0 4.498891E+0 5.499553E+0 6.565657E-9 4.999286E+0 4.498949E+0 5.499539E+0 6.666667E-9 4.999299E+0 4.498993E+0 5.499525E+0 6.767677E-9 4.999312E+0 4.499031E+0 5.499542E+0 6.868687E-9 4.999326E+0 4.499069E+0 5.499578E+0 6.969697E-9 4.999339E+0 4.499106E+0 5.499615E+0 7.070707E-9 4.999352E+0 4.499140E+0 5.499652E+0 7.171717E-9 4.999366E+0 4.499163E+0 5.499689E+0 7.272727E-9 4.999380E+0 4.499184E+0 5.499693E+0 7.373737E-9 4.999394E+0 4.499204E+0 5.499683E+0 7.474747E-9 4.999408E+0 4.499224E+0 5.499672E+0 7.575758E-9 4.999419E+0 4.499243E+0 5.499661E+0 7.676768E-9 4.999429E+0 4.499260E+0 5.499650E+0 7.777778E-9 4.999439E+0 4.499276E+0 5.499666E+0 7.878788E-9 4.999449E+0 4.499291E+0 5.499692E+0 7.979798E-9 4.999459E+0 4.499307E+0 5.499720E+0 8.080808E-9 4.999470E+0 4.499321E+0 5.499747E+0 8.181818E-9 4.999482E+0 4.499331E+0 5.499775E+0 8.282828E-9 4.999494E+0 4.499340E+0 5.499774E+0 8.383838E-9 4.999505E+0 4.499350E+0 5.499766E+0 8.484848E-9 4.999517E+0 4.499359E+0 5.499757E+0 8.585859E-9 4.999525E+0 4.499368E+0 5.499748E+0 8.686869E-9 4.999533E+0 4.499378E+0 5.499739E+0 8.787879E-9 4.999541E+0 4.499388E+0 5.499754E+0 8.888889E-9 4.999549E+0 4.499398E+0 5.499774E+0 8.989899E-9 4.999557E+0 4.499409E+0 5.499795E+0 9.090909E-9 4.999565E+0 4.499418E+0 5.499815E+0 9.191919E-9 4.999574E+0 4.499424E+0 5.499836E+0 9.292929E-9 4.999583E+0 4.499431E+0 5.499833E+0 9.393939E-9 4.999592E+0 4.499437E+0 5.499826E+0 9.494949E-9 4.999601E+0 4.499444E+0 5.499819E+0 9.595960E-9 4.999609E+0 4.499451E+0 5.499812E+0 9.696970E-9 4.999616E+0 4.499460E+0 5.499805E+0 9.797980E-9 4.999623E+0 4.499469E+0 5.499824E+0 9.898990E-9 4.999631E+0 4.499479E+0 5.499847E+0 1.000000E-8 4.999638E+0 4.499488E+0 5.499870E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 -1.413504E-9 0.0 5.050505E-10 2.336327E-8 -6.325428E-8 5.821499E-8 6.060606E-10 7.148374E-7 -5.721259E-7 1.634730E-6 7.070707E-10 4.037503E-6 3.175422E-7 8.539705E-6 8.080808E-10 -1.209363E-5 9.046212E-6 -2.275945E-5 9.090909E-10 -1.450310E-4 3.003583E-5 -1.786258E-4 1.010101E-9 -3.866239E-4 3.160143E-5 1.800096E-3 1.111111E-9 1.533048E-3 -2.094410E-4 3.244056E-3 1.212121E-9 5.609882E-3 -6.018116E-4 -5.209950E-2 1.313131E-9 -1.758294E-2 -3.659711E-4 -6.875301E-2 1.414141E-9 -8.125804E-2 2.147374E-3 4.732585E-1 1.515152E-9 -8.228432E-2 6.456566E-3 2.344245E+0 1.616162E-9 2.227905E-1 5.012752E-3 4.032722E+0 1.717172E-9 1.147718E+0 -2.426976E-2 4.504583E+0 1.818182E-9 2.469271E+0 -7.292382E-2 4.596211E+0 1.919192E-9 3.409232E+0 -1.183167E-1 4.660433E+0 2.020202E-9 3.738464E+0 -1.341653E-1 4.699948E+0 2.121212E-9 3.883513E+0 -2.694713E-2 4.722125E+0 2.222222E-9 3.935959E+0 3.326465E-1 4.737323E+0 2.323232E-9 3.986301E+0 8.777323E-1 4.752521E+0 2.424242E-9 4.023051E+0 1.498798E+0 4.765883E+0 2.525253E-9 4.037748E+0 2.081570E+0 4.772911E+0 2.626263E-9 4.048297E+0 2.555796E+0 4.778018E+0 2.727273E-9 4.058333E+0 2.855473E+0 4.781670E+0 2.828283E-9 4.066882E+0 3.046205E+0 4.784119E+0 2.929293E-9 4.071424E+0 3.192237E+0 4.786567E+0 3.030303E-9 4.075271E+0 3.237332E+0 4.789016E+0 3.131313E-9 4.078395E+0 3.274089E+0 4.791240E+0 3.232323E-9 4.081119E+0 3.304770E+0 4.792530E+0 3.333333E-9 4.083844E+0 3.321731E+0 4.792897E+0 3.434343E-9 4.086569E+0 3.336403E+0 4.793264E+0 3.535354E-9 4.089040E+0 3.351075E+0 4.793630E+0 3.636364E-9 4.090774E+0 3.365747E+0 4.793994E+0 3.737374E-9 4.092033E+0 3.376985E+0 4.794349E+0 3.838384E-9 4.093292E+0 3.381613E+0 4.794695E+0 3.939394E-9 4.094551E+0 3.384783E+0 4.795041E+0 4.040404E-9 4.095684E+0 3.387376E+0 4.795388E+0 4.141414E-9 4.096497E+0 3.389593E+0 4.795718E+0 4.242424E-9 4.097119E+0 3.391809E+0 4.795998E+0 4.343434E-9 4.097741E+0 3.394026E+0 4.796237E+0 4.444444E-9 4.098364E+0 3.396052E+0 4.796476E+0 4.545455E-9 4.098912E+0 3.397466E+0 4.796714E+0 4.646465E-9 4.099294E+0 3.398427E+0 4.796955E+0 4.747475E-9 4.099586E+0 3.399388E+0 4.797200E+0 4.848485E-9 4.099877E+0 3.400349E+0 4.797450E+0 4.949495E-9 4.100168E+0 3.401247E+0 4.797699E+0 5.050505E-9 4.100443E+0 3.401955E+0 4.797948E+0 5.151515E-9 4.100683E+0 3.402540E+0 4.798183E+0 5.252525E-9 4.100907E+0 3.403125E+0 4.798380E+0 5.353535E-9 4.101130E+0 3.403709E+0 4.798553E+0 5.454545E-9 4.101354E+0 3.404262E+0 4.798726E+0 5.555556E-9 4.101567E+0 3.404727E+0 4.798898E+0 5.656566E-9 4.101762E+0 3.405141E+0 4.799073E+0 5.757576E-9 4.101950E+0 3.405555E+0 4.799252E+0 5.858586E-9 4.102137E+0 3.405968E+0 4.799433E+0 5.959596E-9 4.102324E+0 3.406359E+0 4.799614E+0 6.060606E-9 4.102507E+0 3.406686E+0 4.799796E+0 6.161616E-9 4.102684E+0 3.406982E+0 4.799965E+0 6.262626E-9 4.102858E+0 3.407278E+0 4.800105E+0 6.363636E-9 4.103032E+0 3.407574E+0 4.800230E+0 6.464646E-9 4.103206E+0 3.407854E+0 4.800356E+0 6.565657E-9 4.103373E+0 3.408091E+0 4.800481E+0 6.666667E-9 4.103530E+0 3.408310E+0 4.800609E+0 6.767677E-9 4.103683E+0 3.408529E+0 4.800740E+0 6.868687E-9 4.103836E+0 3.408748E+0 4.800873E+0 6.969697E-9 4.103990E+0 3.408955E+0 4.801005E+0 7.070707E-9 4.104139E+0 3.409133E+0 4.801138E+0 7.171717E-9 4.104281E+0 3.409300E+0 4.801260E+0 7.272727E-9 4.104423E+0 3.409468E+0 4.801359E+0 7.373737E-9 4.104564E+0 3.409635E+0 4.801451E+0 7.474747E-9 4.104705E+0 3.409795E+0 4.801542E+0 7.575758E-9 4.104840E+0 3.409939E+0 4.801634E+0 7.676768E-9 4.104968E+0 3.410077E+0 4.801727E+0 7.777778E-9 4.105094E+0 3.410216E+0 4.801824E+0 7.878788E-9 4.105220E+0 3.410355E+0 4.801921E+0 7.979798E-9 4.105346E+0 3.410489E+0 4.802019E+0 8.080808E-9 4.105468E+0 3.410612E+0 4.802117E+0 8.181818E-9 4.105585E+0 3.410734E+0 4.802206E+0 8.282828E-9 4.105700E+0 3.410855E+0 4.802276E+0 8.383838E-9 4.105816E+0 3.410976E+0 4.802343E+0 8.484848E-9 4.105931E+0 3.411094E+0 4.802410E+0 8.585859E-9 4.106042E+0 3.411205E+0 4.802476E+0 8.686869E-9 4.106146E+0 3.411315E+0 4.802545E+0 8.787879E-9 4.106249E+0 3.411424E+0 4.802616E+0 8.888889E-9 4.106352E+0 3.411534E+0 4.802689E+0 8.989899E-9 4.106455E+0 3.411641E+0 4.802761E+0 9.090909E-9 4.106554E+0 3.411742E+0 4.802833E+0 9.191919E-9 4.106650E+0 3.411842E+0 4.802898E+0 9.292929E-9 4.106745E+0 3.411943E+0 4.802948E+0 9.393939E-9 4.106840E+0 3.412043E+0 4.802996E+0 9.494949E-9 4.106934E+0 3.412141E+0 4.803045E+0 9.595960E-9 4.107025E+0 3.412234E+0 4.803094E+0 9.696970E-9 4.107110E+0 3.412327E+0 4.803145E+0 9.797980E-9 4.107194E+0 3.412420E+0 4.803203E+0 9.898990E-9 4.107279E+0 3.412513E+0 4.803260E+0 1.000000E-8 4.107364E+0 3.412606E+0 4.803318E+0 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.961771E+1 -3.082449E+1 -2.912424E+1 -4.900000E+0 -2.887806E+1 -3.006211E+1 -2.838931E+1 -4.800000E+0 -2.813853E+1 -2.929987E+1 -2.765448E+1 -4.700000E+0 -2.739914E+1 -2.853779E+1 -2.691975E+1 -4.600000E+0 -2.665988E+1 -2.777588E+1 -2.618514E+1 -4.500000E+0 -2.592077E+1 -2.701415E+1 -2.545064E+1 -4.400000E+0 -2.518181E+1 -2.625261E+1 -2.471626E+1 -4.300000E+0 -2.444302E+1 -2.549126E+1 -2.398202E+1 -4.200000E+0 -2.370440E+1 -2.473012E+1 -2.324791E+1 -4.100000E+0 -2.296597E+1 -2.396921E+1 -2.251395E+1 -4.000000E+0 -2.222773E+1 -2.320853E+1 -2.178015E+1 -3.900000E+0 -2.148970E+1 -2.244811E+1 -2.104651E+1 -3.800000E+0 -2.075190E+1 -2.168795E+1 -2.031305E+1 -3.700000E+0 -2.001433E+1 -2.092808E+1 -1.957979E+1 -3.600000E+0 -1.927702E+1 -2.016852E+1 -1.884673E+1 -3.500000E+0 -1.853999E+1 -1.940930E+1 -1.811390E+1 -3.400000E+0 -1.780326E+1 -1.865043E+1 -1.738131E+1 -3.300000E+0 -1.706686E+1 -1.789195E+1 -1.664898E+1 -3.200000E+0 -1.633081E+1 -1.713389E+1 -1.591694E+1 -3.100000E+0 -1.559514E+1 -1.637629E+1 -1.518521E+1 -3.000000E+0 -1.485989E+1 -1.561919E+1 -1.445382E+1 -2.900000E+0 -1.412511E+1 -1.486265E+1 -1.372281E+1 -2.800000E+0 -1.339084E+1 -1.410670E+1 -1.299221E+1 -2.700000E+0 -1.265713E+1 -1.335143E+1 -1.226209E+1 -2.600000E+0 -1.192407E+1 -1.259690E+1 -1.153248E+1 -2.500000E+0 -1.119171E+1 -1.184321E+1 -1.080347E+1 -2.400000E+0 -1.046017E+1 -1.109047E+1 -1.007512E+1 -2.300000E+0 -9.729543E+0 -1.033879E+1 -9.347549E+0 -2.200000E+0 -8.999981E+0 -9.588343E+0 -8.620865E+0 -2.100000E+0 -8.271654E+0 -8.839317E+0 -7.895225E+0 -2.000000E+0 -7.544784E+0 -8.091952E+0 -7.170825E+0 -1.900000E+0 -6.819654E+0 -7.346558E+0 -6.447923E+0 -1.800000E+0 -6.096640E+0 -6.603537E+0 -5.726864E+0 -1.700000E+0 -5.376252E+0 -5.863424E+0 -5.008126E+0 -1.600000E+0 -4.659208E+0 -5.126958E+0 -4.292399E+0 -1.500000E+0 -3.946556E+0 -4.395191E+0 -3.580731E+0 -1.400000E+0 -3.239922E+0 -3.669697E+0 -2.874814E+0 -1.300000E+0 -2.542002E+0 -2.952968E+0 -2.177646E+0 -1.200000E+0 -1.857886E+0 -2.249379E+0 -1.495502E+0 -1.100000E+0 -1.198011E+0 -1.567036E+0 -8.435345E-1 -1.000000E+0 -5.906843E-1 -9.244404E-1 -2.778240E-1 -9.000000E-1 -1.370641E-1 -3.731274E-1 -2.747281E-2 -8.000000E-1 -1.203975E-2 -5.831542E-2 -1.165632E-2 -7.000000E-1 -3.523460E-3 -4.603784E-3 -5.949004E-3 -6.000000E-1 -9.940392E-4 -6.695092E-4 -1.860262E-3 -5.000000E-1 -1.292171E-4 -9.336185E-5 -2.151912E-4 -4.000000E-1 -8.387281E-6 -9.088075E-6 -8.253713E-6 -3.000000E-1 -3.277247E-7 -6.279375E-7 -1.400369E-7 -2.000000E-1 -9.155242E-9 -3.257629E-8 -1.566328E-9 -1.000000E-1 -1.994253E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i | |====================================================================== | [Model] data_o1 Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.573787E-1 4.306342E-1 7.188866E-1 -4.800000E+0 5.356110E-1 4.134470E-1 7.126088E-1 -4.700000E+0 5.305096E-1 4.047646E-1 7.104687E-1 -4.500000E+0 5.330178E-1 3.873838E-1 6.814388E-1 -4.400000E+0 5.222400E-1 3.788383E-1 6.659632E-1 -4.200000E+0 4.959500E-1 3.841926E-1 6.347654E-1 -4.100000E+0 4.825911E-1 3.815072E-1 6.191957E-1 -3.900000E+0 4.560565E-1 3.596632E-1 5.881833E-1 -3.800000E+0 4.429140E-1 3.485766E-1 5.727461E-1 -3.600000E+0 4.169005E-1 3.266614E-1 5.420111E-1 -3.500000E+0 4.040319E-1 3.158630E-1 5.267118E-1 -3.300000E+0 3.785709E-1 2.946049E-1 4.962431E-1 -3.200000E+0 3.659773E-1 2.841474E-1 4.810704E-1 -3.000000E+0 3.410594E-1 2.635744E-1 4.508387E-1 -2.900000E+0 3.287327E-1 2.534574E-1 4.357756E-1 -2.700000E+0 3.043370E-1 2.335566E-1 4.057440E-1 -2.600000E+0 2.922651E-1 2.237699E-1 3.907710E-1 -2.400000E+0 2.683654E-1 2.045160E-1 3.608989E-1 -2.300000E+0 2.565345E-1 1.950453E-1 3.459955E-1 -2.100000E+0 2.331023E-1 1.764074E-1 3.162437E-1 -2.000000E+0 2.214978E-1 1.672365E-1 3.013923E-1 -1.800000E+0 1.985052E-1 1.491813E-1 2.717360E-1 -1.700000E+0 1.871152E-1 1.402936E-1 2.569203E-1 -1.500000E+0 1.645231E-1 1.227888E-1 2.272422E-1 -1.400000E+0 1.533049E-1 1.141622E-1 2.123682E-1 -1.200000E+0 1.310056E-1 9.713208E-2 1.825328E-1 -1.100000E+0 1.199198E-1 8.872264E-2 1.675657E-1 -9.000000E-1 9.786907E-2 7.210703E-2 1.375220E-1 -8.000000E-1 8.690122E-2 6.389743E-2 1.224256E-1 -6.000000E-1 6.495665E-2 4.761303E-2 9.190183E-2 -5.000000E-1 5.394554E-2 3.950551E-2 7.659865E-2 -3.000000E-1 3.211149E-2 2.339463E-2 4.595627E-2 -2.000000E-1 2.131116E-2 1.547657E-2 3.062579E-2 0.0 1.191758E-10 1.686153E-10 1.271339E-10 2.000000E-1 -2.050576E-2 -1.473657E-2 -2.972049E-2 3.000000E-1 -3.032489E-2 -2.175356E-2 -4.394870E-2 5.000000E-1 -4.909430E-2 -3.508131E-2 -7.115041E-2 6.000000E-1 -5.804408E-2 -4.139063E-2 -8.412772E-2 8.000000E-1 -7.507270E-2 -5.329669E-2 -1.088449E-1 9.000000E-1 -8.315114E-2 -5.889213E-2 -1.205888E-1 1.100000E+0 -9.843553E-2 -6.936478E-2 -1.428570E-1 1.200000E+0 -1.056413E-1 -7.424094E-2 -1.533855E-1 1.400000E+0 -1.191798E-1 -8.327093E-2 -1.732422E-1 1.500000E+0 -1.255128E-1 -8.742434E-2 -1.825747E-1 1.700000E+0 -1.373073E-1 -9.500840E-2 -2.000603E-1 1.800000E+0 -1.427699E-1 -9.844015E-2 -2.082185E-1 2.000000E+0 -1.528300E-1 -1.045897E-1 -2.233799E-1 2.100000E+0 -1.574303E-1 -1.073126E-1 -2.303898E-1 2.300000E+0 -1.657830E-1 -1.120770E-1 -2.432879E-1 2.400000E+0 -1.695427E-1 -1.141332E-1 -2.491863E-1 2.600000E+0 -1.762579E-1 -1.176503E-1 -2.599154E-1 2.700000E+0 -1.792309E-1 -1.191430E-1 -2.647644E-1 2.900000E+0 -1.844716E-1 -1.216942E-1 -2.734933E-1 3.000000E+0 -1.867734E-1 -1.227943E-1 -2.774056E-1 3.200000E+0 -1.908415E-1 -1.247385E-1 -2.844239E-1 3.300000E+0 -1.926506E-1 -1.256127E-1 -2.875731E-1 3.500000E+0 -1.959174E-1 -1.272207E-1 -2.932586E-1 3.600000E+0 -1.974075E-1 -1.279695E-1 -2.958343E-1 3.800000E+0 -2.001632E-1 -1.293822E-1 -3.005366E-1 3.900000E+0 -2.014472E-1 -1.300531E-1 -3.026920E-1 4.100000E+0 -2.038607E-1 -1.313363E-1 -3.066703E-1 4.200000E+0 -2.050003E-1 -1.319521E-1 -3.085130E-1 4.400000E+0 -2.071640E-1 -1.331388E-1 -3.119465E-1 4.500000E+0 -2.081942E-1 -1.337119E-1 -3.135510E-1 4.700000E+0 -2.101633E-1 -1.348217E-1 -3.165646E-1 4.800000E+0 -2.111063E-1 -1.353601E-1 -3.179836E-1 5.000000E+0 -2.129175E-1 -1.364752E-1 -3.206669E-1 5.200000E+0 -2.146387E-1 -1.438837E-1 -3.231678E-1 5.300000E+0 -2.154688E-1 -2.240732E-1 -3.243576E-1 5.500000E+0 -2.171451E-1 -1.146659E+0 -3.266289E-1 5.600000E+0 -2.185154E-1 -1.792793E+0 -3.277152E-1 5.800000E+0 -2.339655E-1 -3.176694E+0 -3.297993E-1 5.900000E+0 -3.955780E-1 -3.890765E+0 -3.308042E-1 6.100000E+0 -1.491790E+0 -5.341453E+0 -3.338281E-1 6.200000E+0 -2.155609E+0 -6.074278E+0 -3.380228E-1 6.400000E+0 -3.541534E+0 -7.549736E+0 -3.662579E-1 6.500000E+0 -4.249360E+0 -8.291159E+0 -6.524062E-1 6.700000E+0 -5.680841E+0 -9.779433E+0 -1.888049E+0 6.800000E+0 -6.401949E+0 -1.052576E+1 -2.573353E+0 7.000000E+0 -7.851338E+0 -1.202184E+1 -3.981097E+0 7.100000E+0 -8.578765E+0 -1.277132E+1 -4.694771E+0 7.300000E+0 -1.003768E+1 -1.427266E+1 -6.132977E+0 7.400000E+0 -1.076879E+1 -1.502435E+1 -6.855828E+0 7.600000E+0 -1.223361E+1 -1.652945E+1 -8.306623E+0 7.700000E+0 -1.296712E+1 -1.728277E+1 -9.033980E+0 7.900000E+0 -1.443595E+1 -1.879071E+1 -1.049164E+1 8.000000E+0 -1.517116E+1 -1.954528E+1 -1.122167E+1 8.200000E+0 -1.664291E+1 -2.105545E+1 -1.268365E+1 8.300000E+0 -1.737938E+1 -2.181101E+1 -1.341546E+1 8.500000E+0 -1.885335E+1 -2.332296E+1 -1.488042E+1 8.600000E+0 -1.959080E+1 -2.407933E+1 -1.561349E+1 8.800000E+0 -2.106651E+1 -2.559275E+1 -1.708065E+1 8.900000E+0 -2.180474E+1 -2.634979E+1 -1.781467E+1 9.100000E+0 -2.328187E+1 -2.786445E+1 -1.928351E+1 9.200000E+0 -2.402074E+1 -2.862205E+1 -2.001828E+1 9.400000E+0 -2.549904E+1 -3.013776E+1 -2.148845E+1 9.500000E+0 -2.623845E+1 -3.089584E+1 -2.222382E+1 9.700000E+0 -2.771774E+1 -3.241246E+1 -2.369509E+1 9.800000E+0 -2.845761E+1 -3.317097E+1 -2.443096E+1 1.000000E+1 -2.993775E+1 -3.468836E+1 -2.590315E+1 | [Pulldown] -5.000000E+0 -2.969082E+1 -3.073775E+1 -2.921867E+1 -4.800000E+0 -2.821259E+1 -2.922309E+1 -2.774774E+1 -4.700000E+0 -2.747368E+1 -2.846599E+1 -2.701243E+1 -4.500000E+0 -2.599627E+1 -2.695230E+1 -2.554216E+1 -4.400000E+0 -2.525779E+1 -2.619573E+1 -2.480720E+1 -4.200000E+0 -2.378134E+1 -2.468319E+1 -2.333769E+1 -4.100000E+0 -2.304339E+1 -2.392724E+1 -2.260316E+1 -3.900000E+0 -2.156808E+1 -2.241607E+1 -2.113458E+1 -3.800000E+0 -2.083076E+1 -2.166088E+1 -2.040056E+1 -3.600000E+0 -1.935686E+1 -2.015137E+1 -1.893311E+1 -3.500000E+0 -1.862032E+1 -1.939710E+1 -1.819972E+1 -3.300000E+0 -1.714816E+1 -1.788965E+1 -1.673369E+1 -3.200000E+0 -1.641260E+1 -1.713653E+1 -1.600110E+1 -3.000000E+0 -1.494268E+1 -1.563171E+1 -1.453691E+1 -2.900000E+0 -1.420839E+1 -1.488009E+1 -1.380537E+1 -2.700000E+0 -1.274142E+1 -1.337871E+1 -1.234362E+1 -2.600000E+0 -1.200886E+1 -1.262910E+1 -1.161352E+1 -2.400000E+0 -1.054600E+1 -1.113245E+1 -1.015521E+1 -2.300000E+0 -9.815900E+0 -1.038565E+1 -9.427189E+0 -2.100000E+0 -8.359093E+0 -8.895889E+0 -7.974053E+0 -2.000000E+0 -7.632783E+0 -8.153351E+0 -7.249305E+0 -1.800000E+0 -6.185820E+0 -6.674507E+0 -5.804830E+0 -1.700000E+0 -5.466068E+0 -5.939122E+0 -5.085977E+0 -1.500000E+0 -4.037806E+0 -4.480153E+0 -3.658903E+0 -1.400000E+0 -3.332035E+0 -3.759138E+0 -2.953674E+0 -1.200000E+0 -1.952472E+0 -2.347004E+0 -1.579023E+0 -1.100000E+0 -1.294832E+0 -1.668144E+0 -9.353327E-1 -9.000000E-1 -2.499437E-1 -4.737165E-1 -1.979813E-1 -8.000000E-1 -1.271223E-1 -1.441298E-1 -1.706648E-1 -6.000000E-1 -9.177255E-2 -6.208703E-2 -1.280625E-1 -5.000000E-1 -7.680162E-2 -5.166565E-2 -1.074521E-1 -3.000000E-1 -4.665966E-2 -3.111376E-2 -6.574452E-2 -2.000000E-1 -3.128258E-2 -2.075923E-2 -4.424823E-2 0.0 -2.647886E-10 -2.686497E-10 -2.911479E-10 2.000000E-1 3.007819E-2 1.970034E-2 4.305521E-2 3.000000E-1 4.402520E-2 2.880685E-2 6.312055E-2 5.000000E-1 6.982360E-2 4.559619E-2 1.004173E-1 6.000000E-1 8.170994E-2 5.330367E-2 1.176862E-1 8.000000E-1 1.035420E-1 6.740346E-2 1.495588E-1 9.000000E-1 1.135203E-1 7.381838E-2 1.641991E-1 1.100000E+0 1.316770E-1 8.543125E-2 1.909715E-1 1.200000E+0 1.398820E-1 9.064859E-2 2.031317E-1 1.400000E+0 1.545976E-1 9.994699E-2 2.250440E-1 1.500000E+0 1.611198E-1 1.040410E-1 2.347970E-1 1.700000E+0 1.724862E-1 1.111360E-1 2.518318E-1 1.800000E+0 1.773087E-1 1.141366E-1 2.590534E-1 2.000000E+0 1.851497E-1 1.190304E-1 2.707115E-1 2.100000E+0 1.881583E-1 1.209283E-1 2.751218E-1 2.300000E+0 1.925357E-1 1.237361E-1 2.814238E-1 2.400000E+0 1.940660E-1 1.247358E-1 2.835858E-1 2.600000E+0 1.962525E-1 1.261836E-1 2.866331E-1 2.700000E+0 1.970484E-1 1.267164E-1 2.877295E-1 2.900000E+0 1.982763E-1 1.275447E-1 2.894061E-1 3.000000E+0 1.987650E-1 1.278764E-1 2.900679E-1 3.200000E+0 1.995804E-1 1.284327E-1 2.911644E-1 3.300000E+0 1.999292E-1 1.286717E-1 2.916303E-1 3.500000E+0 2.005452E-1 1.290953E-1 2.924483E-1 3.600000E+0 2.008222E-1 1.292863E-1 2.928143E-1 3.800000E+0 2.013315E-1 1.296380E-1 2.934850E-1 3.900000E+0 2.015691E-1 1.298022E-1 2.937974E-1 4.100000E+0 2.020210E-1 1.301136E-1 2.943927E-1 4.200000E+0 2.022391E-1 1.302632E-1 2.946815E-1 4.400000E+0 2.026688E-1 1.305555E-1 2.952556E-1 4.500000E+0 2.028841E-1 1.307003E-1 2.955468E-1 4.700000E+0 2.033253E-1 1.309927E-1 2.961532E-1 4.800000E+0 2.035557E-1 1.311428E-1 2.964754E-1 5.000000E+0 2.040489E-1 1.314843E-1 2.971780E-1 5.200000E+0 2.046064E-1 1.319812E-1 2.979910E-1 5.300000E+0 2.049190E-1 1.323208E-1 2.984540E-1 5.500000E+0 2.056369E-1 1.337932E-1 2.995303E-1 5.600000E+0 2.060695E-1 1.350572E-1 3.001620E-1 5.800000E+0 2.073359E-1 1.384783E-1 3.016679E-1 5.900000E+0 2.084488E-1 1.405931E-1 3.025684E-1 6.100000E+0 2.124178E-1 1.455807E-1 3.047425E-1 6.200000E+0 2.151809E-1 1.484394E-1 3.060609E-1 6.400000E+0 2.220803E-1 1.548597E-1 3.101950E-1 6.500000E+0 2.261856E-1 1.584155E-1 3.138046E-1 6.700000E+0 2.356723E-1 1.662161E-1 3.239497E-1 6.800000E+0 2.410503E-1 1.704636E-1 3.302843E-1 7.000000E+0 2.530849E-1 1.796667E-1 3.452536E-1 7.100000E+0 2.597539E-1 1.846296E-1 3.538477E-1 7.300000E+0 2.744445E-1 1.952979E-1 3.732263E-1 7.400000E+0 2.824915E-1 2.010101E-1 3.840175E-1 7.600000E+0 3.000623E-1 2.131998E-1 4.078494E-1 7.700000E+0 3.096183E-1 2.196743E-1 4.209208E-1 7.900000E+0 3.303556E-1 2.333412E-1 4.494726E-1 8.000000E+0 3.415710E-1 2.404918E-1 4.649980E-1 8.200000E+0 3.657766E-1 2.551727E-1 4.986682E-1 8.300000E+0 3.787967E-1 2.624414E-1 5.168627E-1 8.500000E+0 4.067315E-1 2.735582E-1 5.560938E-1 8.600000E+0 4.216610E-1 2.671008E-1 5.771786E-1 8.800000E+0 4.534384E-1 2.330534E-1 6.223997E-1 8.900000E+0 4.702504E-1 2.292701E-1 6.465772E-1 9.100000E+0 5.053926E-1 2.372375E-1 6.981558E-1 9.200000E+0 5.232175E-1 2.445475E-1 7.255849E-1 9.400000E+0 5.470592E-1 2.620602E-1 7.837650E-1 9.500000E+0 5.329204E-1 2.718467E-1 8.145143E-1 9.700000E+0 5.157801E-1 2.932299E-1 8.792215E-1 9.800000E+0 5.233058E-1 3.048186E-1 9.130100E-1 1.000000E+1 5.533461E-1 3.298180E-1 9.805805E-1 | [Ramp] dV/dt_r 2.538E+0/2.341E-10 2.132E+0/4.030E-10 2.947E+0/1.627E-10 dV/dt_f 2.677E+0/3.267E-10 2.249E+0/5.535E-10 3.076E+0/2.162E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.499996E+0 5.499999E+0 2.020202E-10 4.999996E+0 4.499993E+0 5.499997E+0 3.030303E-10 4.999996E+0 4.499993E+0 5.499998E+0 4.040404E-10 4.999996E+0 4.499993E+0 5.499999E+0 5.050505E-10 4.999997E+0 4.499992E+0 5.500001E+0 6.060606E-10 5.000021E+0 4.499977E+0 5.500036E+0 7.070707E-10 5.000265E+0 4.499991E+0 5.500344E+0 8.080808E-10 5.001920E+0 4.500177E+0 5.502203E+0 9.090909E-10 5.007125E+0 4.500729E+0 5.513959E+0 1.010101E-9 5.017099E+0 4.501771E+0 5.533426E+0 1.111111E-9 5.030139E+0 4.506124E+0 5.616587E+0 1.212121E-9 5.105692E+0 4.513425E+0 5.353157E+0 1.313131E-9 5.041767E+0 4.516856E+0 4.649933E+0 1.414141E-9 4.727259E+0 4.529587E+0 3.234376E+0 1.515152E-9 4.135407E+0 4.585247E+0 1.808572E+0 1.616162E-9 3.232476E+0 4.609361E+0 9.345611E-1 1.717172E-9 2.330321E+0 4.523426E+0 7.155330E-1 1.818182E-9 1.609349E+0 4.338014E+0 6.533551E-1 1.919192E-9 1.171451E+0 4.018503E+0 6.121377E-1 2.020202E-9 9.635118E-1 3.556178E+0 5.883502E-1 2.121212E-9 8.807776E-1 3.025112E+0 5.698397E-1 2.222222E-9 8.277448E-1 2.536775E+0 5.549497E-1 2.323232E-9 7.932035E-1 2.124762E+0 5.451236E-1 2.424242E-9 7.621794E-1 1.759564E+0 5.376152E-1 2.525253E-9 7.432937E-1 1.476074E+0 5.322505E-1 2.626263E-9 7.283795E-1 1.309353E+0 5.272533E-1 2.727273E-9 7.170450E-1 1.198792E+0 5.222560E-1 2.828283E-9 7.079226E-1 1.137086E+0 5.172588E-1 2.929293E-9 6.988002E-1 1.089040E+0 5.130598E-1 3.030303E-9 6.896779E-1 1.048938E+0 5.109671E-1 3.131313E-9 6.813295E-1 1.023891E+0 5.092292E-1 3.232323E-9 6.757310E-1 1.003458E+0 5.074914E-1 3.333333E-9 6.723152E-1 9.868554E-1 5.057535E-1 3.434343E-9 6.688994E-1 9.702809E-1 5.042997E-1 3.535354E-9 6.654836E-1 9.560099E-1 5.034511E-1 3.636364E-9 6.623511E-1 9.466498E-1 5.027025E-1 3.737374E-9 6.600963E-1 9.384156E-1 5.019539E-1 3.838384E-9 6.584788E-1 9.301815E-1 5.012052E-1 3.939394E-9 6.568613E-1 9.219473E-1 5.006160E-1 4.040404E-9 6.552437E-1 9.149025E-1 5.003060E-1 4.141414E-9 6.538067E-1 9.101255E-1 5.000411E-1 4.242424E-9 6.528669E-1 9.063067E-1 4.997763E-1 4.343434E-9 6.522554E-1 9.031616E-1 4.995114E-1 4.444444E-9 6.516438E-1 9.004298E-1 4.992880E-1 4.545455E-9 6.510323E-1 8.976980E-1 4.991252E-1 4.646465E-9 6.504691E-1 8.949662E-1 4.989719E-1 4.747475E-9 6.500263E-1 8.924255E-1 4.988186E-1 4.848485E-9 6.496552E-1 8.905802E-1 4.986653E-1 4.949495E-9 6.492840E-1 8.892548E-1 4.985610E-1 5.050505E-9 6.489129E-1 8.879295E-1 4.985169E-1 5.151515E-9 6.486030E-1 8.866041E-1 4.984821E-1 5.252525E-9 6.484323E-1 8.853776E-1 4.984473E-1 5.353535E-9 6.483357E-1 8.844902E-1 4.984124E-1 5.454545E-9 6.482391E-1 8.838225E-1 4.983713E-1 5.555556E-9 6.481425E-1 8.831548E-1 4.983235E-1 5.656566E-9 6.480425E-1 8.824871E-1 4.982748E-1 5.757576E-9 6.479353E-1 8.818757E-1 4.982261E-1 5.858586E-9 6.478249E-1 8.814478E-1 4.981774E-1 5.959596E-9 6.477144E-1 8.811220E-1 4.981540E-1 6.060606E-9 6.476039E-1 8.807962E-1 4.981530E-1 6.161616E-9 6.475220E-1 8.804704E-1 4.981551E-1 6.262626E-9 6.474957E-1 8.801720E-1 4.981572E-1 6.363636E-9 6.474923E-1 8.799588E-1 4.981593E-1 6.464646E-9 6.474888E-1 8.797858E-1 4.981467E-1 6.565657E-9 6.474854E-1 8.796128E-1 4.981231E-1 6.666667E-9 6.474694E-1 8.794398E-1 4.980980E-1 6.767677E-9 6.474306E-1 8.792841E-1 4.980729E-1 6.868687E-9 6.473837E-1 8.791799E-1 4.980477E-1 6.969697E-9 6.473368E-1 8.790960E-1 4.980413E-1 7.070707E-9 6.472899E-1 8.790121E-1 4.980468E-1 7.171717E-9 6.472607E-1 8.789282E-1 4.980538E-1 7.272727E-9 6.472617E-1 8.788516E-1 4.980607E-1 7.373737E-9 6.472717E-1 8.787964E-1 4.980677E-1 7.474747E-9 6.472816E-1 8.787480E-1 4.980597E-1 7.575758E-9 6.472916E-1 8.786996E-1 4.980437E-1 7.676768E-9 6.472892E-1 8.786512E-1 4.980268E-1 7.777778E-9 6.472669E-1 8.786083E-1 4.980098E-1 7.878788E-9 6.472398E-1 8.785808E-1 4.979929E-1 7.979798E-9 6.472127E-1 8.785571E-1 4.979916E-1 8.080808E-9 6.471856E-1 8.785335E-1 4.979975E-1 8.181818E-9 6.471713E-1 8.785098E-1 4.980041E-1 8.282828E-9 6.471765E-1 8.784880E-1 4.980107E-1 8.383838E-9 6.471854E-1 8.784710E-1 4.980172E-1 8.484848E-9 6.471943E-1 8.784550E-1 4.980104E-1 8.585859E-9 6.472032E-1 8.784390E-1 4.979986E-1 8.686869E-9 6.472020E-1 8.784229E-1 4.979864E-1 8.787879E-9 6.471863E-1 8.784086E-1 4.979741E-1 8.888889E-9 6.471686E-1 8.783988E-1 4.979618E-1 8.989899E-9 6.471508E-1 8.783896E-1 4.979631E-1 9.090909E-9 6.471331E-1 8.783803E-1 4.979686E-1 9.191919E-9 6.471251E-1 8.783711E-1 4.979744E-1 9.292929E-9 6.471307E-1 8.783619E-1 4.979802E-1 9.393939E-9 6.471375E-1 8.783527E-1 4.979859E-1 9.494949E-9 6.471442E-1 8.783436E-1 4.979793E-1 9.595960E-9 6.471510E-1 8.783345E-1 4.979696E-1 9.696970E-9 6.471476E-1 8.783254E-1 4.979598E-1 9.797980E-9 6.471307E-1 8.783177E-1 4.979500E-1 9.898990E-9 6.471133E-1 8.783135E-1 4.979402E-1 1.000000E-8 6.470960E-1 8.783095E-1 4.979660E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.111569E+0 3.419442E+0 4.804816E+0 1.010101E-10 4.111569E+0 3.419439E+0 4.804815E+0 2.020202E-10 4.111567E+0 3.419438E+0 4.804814E+0 3.030303E-10 4.111570E+0 3.419440E+0 4.804816E+0 4.040404E-10 4.111571E+0 3.419443E+0 4.804817E+0 5.050505E-10 4.111572E+0 3.419448E+0 4.804818E+0 6.060606E-10 4.111576E+0 3.419446E+0 4.804845E+0 7.070707E-10 4.111630E+0 3.419460E+0 4.805048E+0 8.080808E-10 4.112186E+0 3.419533E+0 4.806164E+0 9.090909E-10 4.113074E+0 3.419612E+0 4.811390E+0 1.010101E-9 4.110049E+0 3.419725E+0 4.809092E+0 1.111111E-9 4.083619E+0 3.419310E+0 4.765658E+0 1.212121E-9 4.008917E+0 3.410128E+0 3.910754E+0 1.313131E-9 3.441017E+0 3.385131E+0 1.963932E+0 1.414141E-9 2.162160E+0 3.340599E+0 3.827068E-1 1.515152E-9 8.959448E-1 3.235254E+0 5.993397E-2 1.616162E-9 2.589735E-1 2.848272E+0 2.278755E-2 1.717172E-9 5.965917E-2 2.151716E+0 1.531544E-2 1.818182E-9 2.719718E-2 1.361718E+0 1.110117E-2 1.919192E-9 1.935274E-2 6.897730E-1 8.849204E-3 2.020202E-9 1.420289E-2 2.815646E-1 7.234318E-3 2.121212E-9 1.106164E-2 1.206698E-1 5.862204E-3 2.222222E-9 8.819567E-3 5.770552E-2 4.831436E-3 2.323232E-9 7.185773E-3 3.412020E-2 4.134247E-3 2.424242E-9 5.735456E-3 2.479675E-2 3.578472E-3 2.525253E-9 4.908237E-3 1.746521E-2 3.169965E-3 2.626263E-9 4.244996E-3 1.411778E-2 2.764919E-3 2.727273E-9 3.720937E-3 1.162022E-2 2.359873E-3 2.828283E-9 3.282951E-3 9.604727E-3 1.954827E-3 2.929293E-9 2.844965E-3 7.860897E-3 1.617349E-3 3.030303E-9 2.406979E-3 6.341314E-3 1.446971E-3 3.131313E-9 2.004065E-3 5.406727E-3 1.280507E-3 3.232323E-9 1.725765E-3 4.657302E-3 1.114044E-3 3.333333E-9 1.546378E-3 4.048450E-3 9.475805E-4 3.434343E-9 1.366992E-3 3.519137E-3 8.127320E-4 3.535354E-9 1.187606E-3 2.989825E-3 7.400347E-4 3.636364E-9 1.023276E-3 2.528088E-3 6.687882E-4 3.737374E-9 9.056114E-4 2.221623E-3 5.975417E-4 3.838384E-9 8.218242E-4 1.974982E-3 5.262951E-4 3.939394E-9 7.380370E-4 1.728342E-3 4.686115E-4 4.040404E-9 6.542499E-4 1.481701E-3 4.324757E-4 4.141414E-9 5.787352E-4 1.271478E-3 3.968407E-4 4.242424E-9 5.260202E-4 1.132534E-3 3.612057E-4 4.343434E-9 4.883513E-4 1.019652E-3 3.255707E-4 4.444444E-9 4.506824E-4 9.067701E-4 2.981700E-4 4.545455E-9 4.130136E-4 7.938881E-4 2.814514E-4 4.646465E-9 3.788455E-4 6.987564E-4 2.649799E-4 4.747475E-9 3.533861E-4 6.336370E-4 2.485084E-4 4.848485E-9 3.331127E-4 5.788636E-4 2.320369E-4 4.949495E-9 3.128393E-4 5.240903E-4 2.179337E-4 5.050505E-9 2.925659E-4 4.693169E-4 2.063533E-4 5.151515E-9 2.746257E-4 4.238771E-4 1.948310E-4 5.252525E-9 2.619859E-4 3.922190E-4 1.833087E-4 5.353535E-9 2.521695E-4 3.650048E-4 1.717863E-4 5.454545E-9 2.423532E-4 3.377906E-4 1.632240E-4 5.555556E-9 2.325368E-4 3.105764E-4 1.572556E-4 5.656566E-9 2.233017E-4 2.882882E-4 1.513465E-4 5.757576E-9 2.152841E-4 2.724067E-4 1.454373E-4 5.858586E-9 2.078403E-4 2.584388E-4 1.395281E-4 5.959596E-9 2.003965E-4 2.444708E-4 1.337207E-4 6.060606E-9 1.929527E-4 2.305028E-4 1.279865E-4 6.161616E-9 1.864547E-4 2.191417E-4 1.222539E-4 6.262626E-9 1.817976E-4 2.107876E-4 1.165214E-4 6.363636E-9 1.778981E-4 2.032550E-4 1.107888E-4 6.464646E-9 1.739986E-4 1.957225E-4 1.066816E-4 6.565657E-9 1.700991E-4 1.881899E-4 1.035283E-4 6.666667E-9 1.660527E-4 1.819731E-4 1.003964E-4 6.767677E-9 1.617390E-4 1.771096E-4 9.726446E-5 6.868687E-9 1.573308E-4 1.725790E-4 9.413251E-5 6.969697E-9 1.529226E-4 1.680484E-4 9.071892E-5 7.070707E-9 1.485145E-4 1.635178E-4 8.717193E-5 7.171717E-9 1.447528E-4 1.597137E-4 8.362201E-5 7.272727E-9 1.420980E-4 1.565790E-4 8.007208E-5 7.373737E-9 1.397710E-4 1.535893E-4 7.652215E-5 7.474747E-9 1.374440E-4 1.505995E-4 7.403992E-5 7.575758E-9 1.351170E-4 1.476098E-4 7.195880E-5 7.676768E-9 1.324670E-4 1.450413E-4 6.988633E-5 7.777778E-9 1.292943E-4 1.428217E-4 6.781387E-5 7.878788E-9 1.259959E-4 1.406666E-4 6.574140E-5 7.979798E-9 1.226975E-4 1.385115E-4 6.339274E-5 8.080808E-9 1.193991E-4 1.363564E-4 6.096395E-5 8.181818E-9 1.165963E-4 1.344021E-4 5.853348E-5 8.282828E-9 1.145549E-4 1.325977E-4 5.610301E-5 8.383838E-9 1.126552E-4 1.308158E-4 5.367254E-5 8.484848E-9 1.107554E-4 1.290340E-4 5.222287E-5 8.585859E-9 1.088556E-4 1.272521E-4 5.098384E-5 8.686869E-9 1.067342E-4 1.256905E-4 4.974901E-5 8.787879E-9 1.042883E-4 1.242775E-4 4.851418E-5 8.888889E-9 1.017993E-4 1.228813E-4 4.727935E-5 8.989899E-9 9.931030E-5 1.214851E-4 4.553553E-5 9.090909E-9 9.682133E-5 1.200889E-4 4.371646E-5 9.191919E-9 9.474186E-5 1.185221E-4 4.189601E-5 9.292929E-9 9.323518E-5 1.168511E-4 4.007556E-5 9.393939E-9 9.177480E-5 1.151725E-4 3.825512E-5 9.494949E-9 9.031441E-5 1.134940E-4 3.735824E-5 9.595960E-9 8.885403E-5 1.118154E-4 3.654272E-5 9.696970E-9 8.713183E-5 1.106226E-4 3.572837E-5 9.797980E-9 8.505861E-5 1.096985E-4 3.491403E-5 9.898990E-9 8.297487E-5 1.087820E-4 3.409969E-5 1.000000E-8 8.089113E-5 1.078655E-4 3.196469E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.469236E-1 8.779692E-1 4.978851E-1 1.010101E-10 6.469232E-1 8.779670E-1 4.978850E-1 2.020202E-10 6.469240E-1 8.779694E-1 4.978858E-1 3.030303E-10 6.469258E-1 8.779721E-1 4.978870E-1 4.040404E-10 6.469263E-1 8.779749E-1 4.978877E-1 5.050505E-10 6.469224E-1 8.779796E-1 4.978866E-1 6.060606E-10 6.469157E-1 8.779808E-1 4.978476E-1 7.070707E-10 6.468583E-1 8.779732E-1 4.977646E-1 8.080808E-10 6.467304E-1 8.778681E-1 4.978471E-1 9.090909E-10 6.467769E-1 8.777076E-1 5.005552E-1 1.010101E-9 6.497402E-1 8.774698E-1 5.011649E-1 1.111111E-9 6.545413E-1 8.781975E-1 4.996972E-1 1.212121E-9 6.492746E-1 8.806884E-1 9.600331E-1 1.313131E-9 8.148509E-1 8.841478E-1 3.015791E+0 1.414141E-9 1.637793E+0 8.820348E-1 5.000509E+0 1.515152E-9 3.162516E+0 8.986043E-1 5.311124E+0 1.616162E-9 4.369740E+0 1.080982E+0 5.375689E+0 1.717172E-9 4.822846E+0 1.668740E+0 5.409077E+0 1.818182E-9 4.871139E+0 2.636264E+0 5.430996E+0 1.919192E-9 4.906980E+0 3.379537E+0 5.448407E+0 2.020202E-9 4.928459E+0 3.886388E+0 5.459316E+0 2.121212E-9 4.943196E+0 4.207014E+0 5.467789E+0 2.222222E-9 4.954177E+0 4.333245E+0 5.475305E+0 2.323232E-9 4.962458E+0 4.377195E+0 5.482392E+0 2.424242E-9 4.969731E+0 4.413092E+0 5.487600E+0 2.525253E-9 4.973885E+0 4.438849E+0 5.491213E+0 2.626263E-9 4.977364E+0 4.448121E+0 5.493729E+0 2.727273E-9 4.980163E+0 4.457282E+0 5.494828E+0 2.828283E-9 4.982677E+0 4.465047E+0 5.495928E+0 2.929293E-9 4.985191E+0 4.470811E+0 5.497027E+0 3.030303E-9 4.987705E+0 4.475484E+0 5.498110E+0 3.131313E-9 4.989878E+0 4.479781E+0 5.498822E+0 3.232323E-9 4.991215E+0 4.482772E+0 5.498794E+0 3.333333E-9 4.992384E+0 4.484766E+0 5.498766E+0 3.434343E-9 4.993553E+0 4.486761E+0 5.498738E+0 3.535354E-9 4.994721E+0 4.488755E+0 5.498712E+0 3.636364E-9 4.995699E+0 4.490558E+0 5.498736E+0 3.737374E-9 4.996294E+0 4.491771E+0 5.498839E+0 3.838384E-9 4.996813E+0 4.492529E+0 5.498943E+0 3.939394E-9 4.997332E+0 4.493169E+0 5.499047E+0 4.040404E-9 4.997851E+0 4.493707E+0 5.499148E+0 4.141414E-9 4.998239E+0 4.494241E+0 5.499195E+0 4.242424E-9 4.998406E+0 4.494774E+0 5.499170E+0 4.343434E-9 4.998531E+0 4.495308E+0 5.499144E+0 4.444444E-9 4.998656E+0 4.495747E+0 5.499119E+0 4.545455E-9 4.998781E+0 4.496061E+0 5.499096E+0 4.646465E-9 4.998873E+0 4.496369E+0 5.499118E+0 4.747475E-9 4.998917E+0 4.496677E+0 5.499190E+0 4.848485E-9 4.998953E+0 4.496984E+0 5.499263E+0 4.949495E-9 4.998989E+0 4.497239E+0 5.499335E+0 5.050505E-9 4.999024E+0 4.497436E+0 5.499405E+0 5.151515E-9 4.999054E+0 4.497631E+0 5.499428E+0 5.252525E-9 4.999075E+0 4.497825E+0 5.499408E+0 5.353535E-9 4.999096E+0 4.498019E+0 5.499388E+0 5.454545E-9 4.999116E+0 4.498172E+0 5.499367E+0 5.555556E-9 4.999136E+0 4.498286E+0 5.499349E+0 5.656566E-9 4.999155E+0 4.498399E+0 5.499371E+0 5.757576E-9 4.999174E+0 4.498511E+0 5.499423E+0 5.858586E-9 4.999192E+0 4.498624E+0 5.499475E+0 5.959596E-9 4.999210E+0 4.498708E+0 5.499527E+0 6.060606E-9 4.999228E+0 4.498772E+0 5.499578E+0 6.161616E-9 4.999244E+0 4.498835E+0 5.499587E+0 6.262626E-9 4.999258E+0 4.498898E+0 5.499571E+0 6.363636E-9 4.999272E+0 4.498961E+0 5.499555E+0 6.464646E-9 4.999286E+0 4.499006E+0 5.499539E+0 6.565657E-9 4.999300E+0 4.499040E+0 5.499524E+0 6.666667E-9 4.999314E+0 4.499073E+0 5.499545E+0 6.767677E-9 4.999329E+0 4.499107E+0 5.499583E+0 6.868687E-9 4.999344E+0 4.499141E+0 5.499622E+0 6.969697E-9 4.999359E+0 4.499166E+0 5.499660E+0 7.070707E-9 4.999373E+0 4.499187E+0 5.499696E+0 7.171717E-9 4.999385E+0 4.499208E+0 5.499698E+0 7.272727E-9 4.999396E+0 4.499229E+0 5.499685E+0 7.373737E-9 4.999407E+0 4.499249E+0 5.499673E+0 7.474747E-9 4.999417E+0 4.499265E+0 5.499660E+0 7.575758E-9 4.999428E+0 4.499279E+0 5.499649E+0 7.676768E-9 4.999440E+0 4.499293E+0 5.499668E+0 7.777778E-9 4.999452E+0 4.499306E+0 5.499697E+0 7.878788E-9 4.999464E+0 4.499320E+0 5.499725E+0 7.979798E-9 4.999477E+0 4.499331E+0 5.499753E+0 8.080808E-9 4.999489E+0 4.499342E+0 5.499780E+0 8.181818E-9 4.999499E+0 4.499352E+0 5.499777E+0 8.282828E-9 4.999507E+0 4.499363E+0 5.499767E+0 8.383838E-9 4.999515E+0 4.499373E+0 5.499757E+0 8.484848E-9 4.999523E+0 4.499382E+0 5.499747E+0 8.585859E-9 4.999531E+0 4.499390E+0 5.499739E+0 8.686869E-9 4.999540E+0 4.499399E+0 5.499756E+0 8.787879E-9 4.999551E+0 4.499407E+0 5.499777E+0 8.888889E-9 4.999562E+0 4.499416E+0 5.499799E+0 8.989899E-9 4.999572E+0 4.499424E+0 5.499820E+0 9.090909E-9 4.999583E+0 4.499432E+0 5.499840E+0 9.191919E-9 4.999590E+0 4.499441E+0 5.499835E+0 9.292929E-9 4.999596E+0 4.499449E+0 5.499827E+0 9.393939E-9 4.999602E+0 4.499458E+0 5.499819E+0 9.494949E-9 4.999608E+0 4.499464E+0 5.499811E+0 9.595960E-9 4.999613E+0 4.499470E+0 5.499804E+0 9.696970E-9 4.999622E+0 4.499477E+0 5.499822E+0 9.797980E-9 4.999631E+0 4.499483E+0 5.499841E+0 9.898990E-9 4.999640E+0 4.499489E+0 5.499860E+0 1.000000E-8 4.999650E+0 4.499496E+0 5.499879E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -5.403714E-7 -1.245147E-6 -3.098372E-7 2.020202E-10 4.014055E-8 8.996954E-7 5.386359E-7 3.030303E-10 2.015997E-6 2.646677E-6 1.768452E-6 4.040404E-10 2.798926E-6 4.497727E-6 2.512710E-6 5.050505E-10 -8.600974E-7 8.727572E-6 1.544891E-6 6.060606E-10 -7.126618E-6 1.062890E-5 -3.454971E-5 7.070707E-10 -5.948895E-5 5.342324E-6 -1.152221E-4 8.080808E-10 -1.877179E-4 -8.483602E-5 -4.818004E-5 9.090909E-10 -1.763772E-4 -2.386595E-4 2.425847E-3 1.010101E-9 2.527230E-3 -5.114400E-4 -1.551867E-3 1.111111E-9 5.898733E-3 -5.458945E-5 -7.065235E-2 1.212121E-9 -3.087862E-2 2.417503E-3 -2.936488E-2 1.313131E-9 -9.635888E-2 7.283573E-3 8.058602E-1 1.414141E-9 -7.301773E-2 3.761076E-3 2.802064E+0 1.515152E-9 3.897340E-1 -2.765398E-2 4.199871E+0 1.616162E-9 1.492892E+0 -7.823171E-2 4.518398E+0 1.717172E-9 2.725636E+0 -1.226772E-1 4.620728E+0 1.818182E-9 3.481057E+0 -1.277509E-1 4.672555E+0 1.919192E-9 3.774081E+0 -7.121772E-3 4.703507E+0 2.020202E-9 3.899064E+0 3.605212E-1 4.731529E+0 2.121212E-9 3.957672E+0 9.365580E-1 4.746681E+0 2.222222E-9 3.993623E+0 1.545902E+0 4.756923E+0 2.323232E-9 4.021609E+0 2.107863E+0 4.764533E+0 2.424242E-9 4.036599E+0 2.548660E+0 4.770396E+0 2.525253E-9 4.047339E+0 2.915203E+0 4.776259E+0 2.626263E-9 4.055059E+0 3.082138E+0 4.782122E+0 2.727273E-9 4.061856E+0 3.181543E+0 4.787084E+0 2.828283E-9 4.068653E+0 3.235864E+0 4.789180E+0 2.929293E-9 4.075450E+0 3.275958E+0 4.790168E+0 3.030303E-9 4.081152E+0 3.304777E+0 4.791155E+0 3.131313E-9 4.083902E+0 3.320802E+0 4.792143E+0 3.232323E-9 4.085767E+0 3.336828E+0 4.792985E+0 3.333333E-9 4.087632E+0 3.352853E+0 4.793449E+0 3.434343E-9 4.089497E+0 3.367664E+0 4.793772E+0 3.535354E-9 4.091176E+0 3.377298E+0 4.794095E+0 3.636364E-9 4.092443E+0 3.381392E+0 4.794417E+0 3.737374E-9 4.093590E+0 3.384603E+0 4.794743E+0 3.838384E-9 4.094737E+0 3.387146E+0 4.795074E+0 3.939394E-9 4.095884E+0 3.389553E+0 4.795407E+0 4.040404E-9 4.096840E+0 3.391960E+0 4.795740E+0 4.141414E-9 4.097440E+0 3.394367E+0 4.796073E+0 4.242424E-9 4.097941E+0 3.396295E+0 4.796372E+0 4.343434E-9 4.098442E+0 3.397447E+0 4.796609E+0 4.444444E-9 4.098943E+0 3.398445E+0 4.796825E+0 4.545455E-9 4.099372E+0 3.399443E+0 4.797041E+0 4.646465E-9 4.099687E+0 3.400441E+0 4.797256E+0 4.747475E-9 4.099971E+0 3.401291E+0 4.797480E+0 4.848485E-9 4.100255E+0 3.401939E+0 4.797717E+0 4.949495E-9 4.100539E+0 3.402547E+0 4.797958E+0 5.050505E-9 4.100792E+0 3.403156E+0 4.798199E+0 5.151515E-9 4.101004E+0 3.403765E+0 4.798440E+0 5.252525E-9 4.101205E+0 3.404295E+0 4.798651E+0 5.353535E-9 4.101407E+0 3.404733E+0 4.798821E+0 5.454545E-9 4.101608E+0 3.405154E+0 4.798978E+0 5.555556E-9 4.101806E+0 3.405576E+0 4.799135E+0 5.656566E-9 4.102001E+0 3.405997E+0 4.799292E+0 5.757576E-9 4.102195E+0 3.406366E+0 4.799456E+0 5.858586E-9 4.102388E+0 3.406682E+0 4.799628E+0 5.959596E-9 4.102582E+0 3.406989E+0 4.799803E+0 6.060606E-9 4.102762E+0 3.407296E+0 4.799978E+0 6.161616E-9 4.102927E+0 3.407602E+0 4.800152E+0 6.262626E-9 4.103089E+0 3.407867E+0 4.800301E+0 6.363636E-9 4.103251E+0 3.408096E+0 4.800423E+0 6.464646E-9 4.103413E+0 3.408319E+0 4.800538E+0 6.565657E-9 4.103572E+0 3.408542E+0 4.800652E+0 6.666667E-9 4.103728E+0 3.408765E+0 4.800767E+0 6.767677E-9 4.103884E+0 3.408960E+0 4.800888E+0 6.868687E-9 4.104040E+0 3.409134E+0 4.801014E+0 6.969697E-9 4.104196E+0 3.409306E+0 4.801142E+0 7.070707E-9 4.104340E+0 3.409478E+0 4.801270E+0 7.171717E-9 4.104475E+0 3.409649E+0 4.801398E+0 7.272727E-9 4.104609E+0 3.409803E+0 4.801504E+0 7.373737E-9 4.104742E+0 3.409944E+0 4.801591E+0 7.474747E-9 4.104876E+0 3.410085E+0 4.801675E+0 7.575758E-9 4.105006E+0 3.410225E+0 4.801758E+0 7.676768E-9 4.105133E+0 3.410365E+0 4.801842E+0 7.777778E-9 4.105259E+0 3.410494E+0 4.801931E+0 7.878788E-9 4.105386E+0 3.410618E+0 4.802025E+0 7.979798E-9 4.105512E+0 3.410741E+0 4.802119E+0 8.080808E-9 4.105629E+0 3.410864E+0 4.802213E+0 8.181818E-9 4.105740E+0 3.410987E+0 4.802307E+0 8.282828E-9 4.105850E+0 3.411102E+0 4.802383E+0 8.383838E-9 4.105961E+0 3.411212E+0 4.802446E+0 8.484848E-9 4.106071E+0 3.411323E+0 4.802507E+0 8.585859E-9 4.106177E+0 3.411433E+0 4.802568E+0 8.686869E-9 4.106281E+0 3.411543E+0 4.802629E+0 8.787879E-9 4.106385E+0 3.411647E+0 4.802695E+0 8.888889E-9 4.106488E+0 3.411748E+0 4.802764E+0 8.989899E-9 4.106592E+0 3.411849E+0 4.802834E+0 9.090909E-9 4.106687E+0 3.411950E+0 4.802903E+0 9.191919E-9 4.106778E+0 3.412051E+0 4.802973E+0 9.292929E-9 4.106868E+0 3.412146E+0 4.803026E+0 9.393939E-9 4.106958E+0 3.412240E+0 4.803072E+0 9.494949E-9 4.107049E+0 3.412334E+0 4.803116E+0 9.595960E-9 4.107136E+0 3.412428E+0 4.803161E+0 9.696970E-9 4.107221E+0 3.412522E+0 4.803205E+0 9.797980E-9 4.107306E+0 3.412612E+0 4.803259E+0 9.898990E-9 4.107391E+0 3.412701E+0 4.803317E+0 1.000000E-8 4.107476E+0 3.412790E+0 4.803375E+0 | |[End data_o1 | |====================================================================== [End]