|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ19 | TinyLogic(tm) UHS 1-of-2 Decoder/Demultiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz19p6x_300.ibs | [File Rev] 1.0 | [Date] 3/19/01 | [Source] SPICE to IBIS | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz19 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 oeb data_i 32m 0.91n 0.13p 4 y1 data_o1 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y0 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.957063E-1 2.035823E-1 3.985950E-1 -3.200000E+0 2.887411E-1 1.979528E-1 3.864306E-1 -3.100000E+0 2.788266E-1 1.986049E-1 3.740398E-1 -3.000000E+0 2.687371E-1 2.026632E-1 3.616359E-1 -2.900000E+0 2.586779E-1 1.949994E-1 3.492614E-1 -2.800000E+0 2.486895E-1 1.870578E-1 3.369282E-1 -2.700000E+0 2.387838E-1 1.791419E-1 3.246403E-1 -2.600000E+0 2.289657E-1 1.713062E-1 3.123989E-1 -2.500000E+0 2.192371E-1 1.635655E-1 3.002038E-1 -2.400000E+0 2.095988E-1 1.559253E-1 2.880544E-1 -2.300000E+0 2.000508E-1 1.483881E-1 2.759496E-1 -2.200000E+0 1.905926E-1 1.409547E-1 2.638882E-1 -2.100000E+0 1.812236E-1 1.336249E-1 2.518689E-1 -2.000000E+0 1.719430E-1 1.263985E-1 2.398907E-1 -1.900000E+0 1.627499E-1 1.192745E-1 2.279536E-1 -1.800000E+0 1.536436E-1 1.122520E-1 2.160582E-1 -1.700000E+0 1.446240E-1 1.053303E-1 2.041961E-1 -1.600000E+0 1.356881E-1 9.850861E-2 1.923482E-1 -1.500000E+0 1.268264E-1 9.178521E-2 1.805054E-1 -1.400000E+0 1.180314E-1 8.515453E-2 1.686628E-1 -1.300000E+0 1.092994E-1 7.861019E-2 1.568164E-1 -1.200000E+0 1.006280E-1 7.214854E-2 1.449622E-1 -1.100000E+0 9.201471E-2 6.576732E-2 1.330963E-1 -1.000000E+0 8.345775E-2 5.946512E-2 1.212153E-1 -9.000000E-1 7.495635E-2 5.324142E-2 1.093163E-1 -8.000000E-1 6.650652E-2 4.709288E-2 9.738160E-2 -7.000000E-1 5.808311E-2 4.100579E-2 8.531774E-2 -6.000000E-1 4.963779E-2 3.496306E-2 7.317129E-2 -5.000000E-1 4.116183E-2 2.894921E-2 6.099888E-2 -4.000000E-1 3.273825E-2 2.295236E-2 4.880426E-2 -3.000000E-1 2.439336E-2 1.702183E-2 3.659351E-2 -2.000000E-1 1.614150E-2 1.120448E-2 2.437720E-2 -1.000000E-1 8.001793E-3 5.522193E-3 1.217155E-2 0.0 7.815082E-11 1.170299E-10 8.367351E-11 10.000000E-2 -7.726864E-3 -5.278415E-3 -1.185531E-2 2.000000E-1 -1.506233E-2 -1.024869E-2 -2.313396E-2 3.000000E-1 -2.200550E-2 -1.490950E-2 -3.383861E-2 4.000000E-1 -2.855561E-2 -1.925969E-2 -4.397208E-2 5.000000E-1 -3.471205E-2 -2.329828E-2 -5.353741E-2 6.000000E-1 -4.047442E-2 -2.702462E-2 -6.253785E-2 7.000000E-1 -4.584268E-2 -3.043855E-2 -7.097700E-2 8.000000E-1 -5.081719E-2 -3.354061E-2 -7.885893E-2 9.000000E-1 -5.539903E-2 -3.633244E-2 -8.618831E-2 1.000000E+0 -5.959024E-2 -3.881737E-2 -9.297075E-2 1.100000E+0 -6.339433E-2 -4.100124E-2 -9.921314E-2 1.200000E+0 -6.681701E-2 -4.289369E-2 -1.049243E-1 1.300000E+0 -6.986716E-2 -4.450959E-2 -1.101159E-1 1.400000E+0 -7.255820E-2 -4.587055E-2 -1.148035E-1 1.500000E+0 -7.490963E-2 -4.700552E-2 -1.190082E-1 1.600000E+0 -7.694828E-2 -4.794948E-2 -1.227581E-1 1.700000E+0 -7.870850E-2 -4.874002E-2 -1.260889E-1 1.800000E+0 -8.023037E-2 -4.941276E-2 -1.290439E-1 1.900000E+0 -8.155601E-2 -4.999786E-2 -1.316705E-1 2.000000E+0 -8.272506E-2 -5.051862E-2 -1.340168E-1 2.100000E+0 -8.377147E-2 -5.099192E-2 -1.361271E-1 2.200000E+0 -8.472213E-2 -5.142956E-2 -1.380402E-1 2.300000E+0 -8.559730E-2 -5.183970E-2 -1.397877E-1 2.400000E+0 -8.641187E-2 -5.222802E-2 -1.413954E-1 2.500000E+0 -8.717672E-2 -5.259850E-2 -1.428837E-1 2.600000E+0 -8.789988E-2 -5.295403E-2 -1.442694E-1 2.700000E+0 -8.858737E-2 -5.329672E-2 -1.455657E-1 2.800000E+0 -8.924382E-2 -5.362819E-2 -1.467836E-1 2.900000E+0 -8.987288E-2 -5.394971E-2 -1.479323E-1 3.000000E+0 -9.047747E-2 -5.426228E-2 -1.490195E-1 3.100000E+0 -9.106003E-2 -5.456673E-2 -1.500518E-1 3.200000E+0 -9.162257E-2 -5.486377E-2 -1.510347E-1 3.300000E+0 -9.216682E-2 -5.515434E-2 -1.519730E-1 3.400000E+0 -9.269427E-2 -5.544405E-2 -1.528711E-1 3.500000E+0 -9.320623E-2 -5.578628E-2 -1.537324E-1 3.600000E+0 -9.370401E-2 -5.662702E-2 -1.545604E-1 3.700000E+0 -9.419258E-2 -6.282173E-2 -1.553577E-1 3.800000E+0 -9.473363E-2 -1.436643E-1 -1.561271E-1 3.900000E+0 -9.579514E-2 -5.012668E-1 -1.568708E-1 4.000000E+0 -9.847517E-2 -1.067211E+0 -1.575940E-1 4.100000E+0 -1.109196E-1 -1.713261E+0 -1.583874E-1 4.200000E+0 -2.742587E-1 -2.395138E+0 -1.600821E-1 4.300000E+0 -7.553151E-1 -3.096802E+0 -1.640270E-1 4.400000E+0 -1.371364E+0 -3.810661E+0 -1.700227E-1 4.500000E+0 -2.035031E+0 -4.532797E+0 -1.925212E-1 4.600000E+0 -2.721236E+0 -5.260899E+0 -4.819032E-1 4.700000E+0 -3.420474E+0 -5.993494E+0 -1.061304E+0 4.800000E+0 -4.128028E+0 -6.729591E+0 -1.718312E+0 4.900000E+0 -4.841363E+0 -7.468489E+0 -2.403482E+0 5.000000E+0 -5.558942E+0 -8.209679E+0 -3.102934E+0 5.100000E+0 -6.279761E+0 -8.952777E+0 -3.810797E+0 5.200000E+0 -7.003134E+0 -9.697488E+0 -4.524226E+0 5.300000E+0 -7.728570E+0 -1.044358E+1 -5.241600E+0 5.400000E+0 -8.455706E+0 -1.119087E+1 -5.961912E+0 5.500000E+0 -9.184266E+0 -1.193920E+1 -6.684494E+0 5.600000E+0 -9.914038E+0 -1.268845E+1 -7.408882E+0 5.700000E+0 -1.064485E+1 -1.343852E+1 -8.134739E+0 5.800000E+0 -1.137657E+1 -1.418931E+1 -8.861815E+0 5.900000E+0 -1.210908E+1 -1.494077E+1 -9.589918E+0 6.000000E+0 -1.284230E+1 -1.569282E+1 -1.031890E+1 6.100000E+0 -1.357614E+1 -1.644541E+1 -1.104864E+1 6.200000E+0 -1.431054E+1 -1.719849E+1 -1.177904E+1 6.300000E+0 -1.504545E+1 -1.795201E+1 -1.251002E+1 6.400000E+0 -1.578081E+1 -1.870596E+1 -1.324151E+1 6.500000E+0 -1.651659E+1 -1.946028E+1 -1.397347E+1 6.600000E+0 -1.725276E+1 -2.021496E+1 -1.470585E+1 | [Pulldown] -3.300000E+0 -1.714779E+1 -1.788934E+1 -1.673333E+1 -3.200000E+0 -1.641222E+1 -1.713621E+1 -1.600073E+1 -3.100000E+0 -1.567703E+1 -1.638354E+1 -1.526844E+1 -3.000000E+0 -1.494226E+1 -1.563136E+1 -1.453649E+1 -2.900000E+0 -1.420795E+1 -1.487972E+1 -1.380493E+1 -2.800000E+0 -1.347416E+1 -1.412868E+1 -1.307380E+1 -2.700000E+0 -1.274093E+1 -1.337830E+1 -1.234313E+1 -2.600000E+0 -1.200834E+1 -1.262866E+1 -1.161300E+1 -2.500000E+0 -1.127647E+1 -1.187985E+1 -1.088347E+1 -2.400000E+0 -1.054541E+1 -1.113196E+1 -1.015462E+1 -2.300000E+0 -9.815264E+0 -1.038513E+1 -9.426547E+0 -2.200000E+0 -9.086187E+0 -9.639509E+0 -8.699386E+0 -2.100000E+0 -8.358349E+0 -8.895285E+0 -7.973293E+0 -2.000000E+0 -7.631969E+0 -8.152695E+0 -7.248468E+0 -1.900000E+0 -6.907335E+0 -7.412041E+0 -6.525178E+0 -1.800000E+0 -6.184821E+0 -6.673714E+0 -5.803782E+0 -1.700000E+0 -5.464942E+0 -5.938236E+0 -5.084778E+0 -1.600000E+0 -4.748415E+0 -5.206326E+0 -4.368891E+0 -1.500000E+0 -4.036296E+0 -4.479002E+0 -3.657224E+0 -1.400000E+0 -3.330218E+0 -3.757784E+0 -2.951582E+0 -1.300000E+0 -2.632893E+0 -3.045068E+0 -2.255197E+0 -1.200000E+0 -1.949440E+0 -2.344931E+0 -1.574982E+0 -1.100000E+0 -1.290368E+0 -1.665346E+0 -9.281817E-1 -1.000000E+0 -6.841667E-1 -1.023303E+0 -3.818954E-1 -9.000000E-1 -2.318201E-1 -4.662149E-1 -1.657489E-1 -8.000000E-1 -1.017726E-1 -1.292948E-1 -1.412710E-1 -7.000000E-1 -8.426995E-2 -5.852808E-2 -1.232872E-1 -6.000000E-1 -7.187189E-2 -4.687048E-2 -1.057141E-1 -5.000000E-1 -6.001314E-2 -3.879476E-2 -8.869514E-2 -4.000000E-1 -4.822047E-2 -3.095856E-2 -7.168505E-2 -3.000000E-1 -3.630678E-2 -2.313932E-2 -5.431950E-2 -2.000000E-1 -2.427295E-2 -1.534442E-2 -3.657023E-2 -1.000000E-1 -1.215443E-2 -7.613463E-3 -1.845483E-2 4.440892E-16 -1.734947E-10 -1.776660E-10 -1.906084E-10 1.000000E-1 1.171558E-2 7.255423E-3 1.797216E-2 2.000000E-1 2.257767E-2 1.396803E-2 3.468706E-2 3.000000E-1 3.261598E-2 2.015611E-2 5.018229E-2 4.000000E-1 4.185958E-2 2.583740E-2 6.449571E-2 5.000000E-1 5.033664E-2 3.102903E-2 7.766458E-2 6.000000E-1 5.807402E-2 3.574743E-2 8.972446E-2 7.000000E-1 6.509682E-2 4.000823E-2 1.007078E-1 8.000000E-1 7.142766E-2 4.382609E-2 1.106418E-1 9.000000E-1 7.708572E-2 4.721453E-2 1.195462E-1 1.000000E+0 8.208551E-2 5.018566E-2 1.274295E-1 1.100000E+0 8.643577E-2 5.275017E-2 1.342867E-1 1.200000E+0 9.014018E-2 5.491814E-2 1.401018E-1 1.300000E+0 9.320350E-2 5.670222E-2 1.448639E-1 1.400000E+0 9.564695E-2 5.812424E-2 1.486032E-1 1.500000E+0 9.752731E-2 5.922306E-2 1.514262E-1 1.600000E+0 9.894003E-2 6.005521E-2 1.535092E-1 1.700000E+0 9.999727E-2 6.068416E-2 1.550465E-1 1.800000E+0 1.008004E-1 6.116688E-2 1.562030E-1 1.900000E+0 1.014268E-1 6.154712E-2 1.570987E-1 2.000000E+0 1.019305E-1 6.185576E-2 1.578151E-1 2.100000E+0 1.023480E-1 6.211373E-2 1.584060E-1 2.200000E+0 1.027037E-1 6.233518E-2 1.589071E-1 2.300000E+0 1.030139E-1 6.252974E-2 1.593423E-1 2.400000E+0 1.032903E-1 6.270409E-2 1.597283E-1 2.500000E+0 1.035406E-1 6.286293E-2 1.600765E-1 2.600000E+0 1.037708E-1 6.300967E-2 1.603952E-1 2.700000E+0 1.039849E-1 6.314681E-2 1.606908E-1 2.800000E+0 1.041863E-1 6.327622E-2 1.609677E-1 2.900000E+0 1.043772E-1 6.339936E-2 1.612296E-1 3.000000E+0 1.045598E-1 6.351735E-2 1.614793E-1 3.100000E+0 1.047354E-1 6.363110E-2 1.617192E-1 3.200000E+0 1.049053E-1 6.374136E-2 1.619512E-1 3.300000E+0 1.050709E-1 6.384890E-2 1.621772E-1 3.400000E+0 1.052330E-1 6.395630E-2 1.623988E-1 3.500000E+0 1.053927E-1 6.408036E-2 1.626178E-1 3.600000E+0 1.055508E-1 6.422954E-2 1.628355E-1 3.700000E+0 1.057084E-1 6.439707E-2 1.630537E-1 3.800000E+0 1.058669E-1 6.462256E-2 1.632740E-1 3.900000E+0 1.060409E-1 6.504840E-2 1.634980E-1 4.000000E+0 1.062713E-1 6.580612E-2 1.637278E-1 4.100000E+0 1.066049E-1 6.688716E-2 1.639651E-1 4.200000E+0 1.072673E-1 6.824260E-2 1.642125E-1 4.300000E+0 1.084441E-1 6.983923E-2 1.644815E-1 4.400000E+0 1.100930E-1 7.165520E-2 1.649227E-1 4.500000E+0 1.121398E-1 7.367263E-2 1.659752E-1 4.600000E+0 1.145371E-1 7.587363E-2 1.679510E-1 4.700000E+0 1.172515E-1 7.823956E-2 1.707120E-1 4.800000E+0 1.202559E-1 8.075224E-2 1.741064E-1 4.900000E+0 1.235270E-1 8.339362E-2 1.780401E-1 5.000000E+0 1.270425E-1 8.614467E-2 1.824461E-1 5.100000E+0 1.307809E-1 8.898412E-2 1.872736E-1 5.200000E+0 1.347233E-1 9.188668E-2 1.924830E-1 5.300000E+0 1.388533E-1 9.482011E-2 1.980431E-1 5.400000E+0 1.431553E-1 9.774015E-2 2.039269E-1 5.500000E+0 1.476141E-1 1.005808E-1 2.101088E-1 5.600000E+0 1.522137E-1 1.032339E-1 2.165702E-1 5.700000E+0 1.569356E-1 1.054974E-1 2.232980E-1 5.800000E+0 1.617570E-1 1.069047E-1 2.302820E-1 5.900000E+0 1.666469E-1 1.058126E-1 2.375141E-1 6.000000E+0 1.715597E-1 9.472241E-2 2.449870E-1 6.100000E+0 1.764217E-1 7.895583E-2 2.526930E-1 6.200000E+0 1.810974E-1 7.414781E-2 2.606225E-1 6.300000E+0 1.852820E-1 7.404236E-2 2.687608E-1 6.400000E+0 1.879596E-1 7.434885E-2 2.770835E-1 6.500000E+0 1.830307E-1 7.492087E-2 2.855463E-1 6.600000E+0 1.590055E-1 7.567526E-2 2.940586E-1 | [Ramp] dV/dt_r 1.569E+0/3.631E-10 1.255E+0/7.757E-10 1.867E+0/2.317E-10 dV/dt_f 1.700E+0/5.293E-10 1.364E+0/9.727E-10 1.966E+0/3.039E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-10 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.111111E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.717172E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.818182E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.919192E-9 3.300000E+0 3.000000E+0 3.599998E+0 2.020202E-9 3.299998E+0 3.000000E+0 3.600004E+0 2.121212E-9 3.299995E+0 3.000000E+0 3.600104E+0 2.222222E-9 3.299989E+0 2.999999E+0 3.600873E+0 2.323232E-9 3.300040E+0 2.999998E+0 3.604548E+0 2.424242E-9 3.300427E+0 2.999992E+0 3.611688E+0 2.525253E-9 3.301699E+0 2.999985E+0 3.632992E+0 2.626263E-9 3.304729E+0 2.999994E+0 3.678575E+0 2.727273E-9 3.308369E+0 3.000013E+0 3.596045E+0 2.828283E-9 3.315123E+0 3.000138E+0 3.290306E+0 2.929293E-9 3.339595E+0 3.000604E+0 2.746642E+0 3.030303E-9 3.375633E+0 3.001254E+0 2.045629E+0 3.131313E-9 3.369036E+0 3.002265E+0 1.395904E+0 3.232323E-9 3.278709E+0 3.004345E+0 9.204957E-1 3.333333E-9 3.089863E+0 3.006836E+0 6.846615E-1 3.434343E-9 2.777006E+0 3.008529E+0 5.813314E-1 3.535354E-9 2.417192E+0 3.010411E+0 5.259173E-1 3.636364E-9 2.044948E+0 3.020177E+0 5.027442E-1 3.737374E-9 1.707354E+0 3.043099E+0 4.812154E-1 3.838384E-9 1.400646E+0 3.064648E+0 4.644760E-1 3.939394E-9 1.144989E+0 3.073872E+0 4.523502E-1 4.040404E-9 9.737901E-1 3.063819E+0 4.439366E-1 4.141414E-9 8.675007E-1 3.026873E+0 4.378832E-1 4.242424E-9 7.950706E-1 2.943851E+0 4.318298E-1 4.343434E-9 7.286440E-1 2.812096E+0 4.257764E-1 4.444444E-9 6.885087E-1 2.654011E+0 4.197777E-1 4.545455E-9 6.717751E-1 2.474324E+0 4.155457E-1 4.646465E-9 6.569670E-1 2.280864E+0 4.133877E-1 4.747475E-9 6.449458E-1 2.101492E+0 4.112297E-1 4.848485E-9 6.336284E-1 1.932261E+0 4.090717E-1 4.949495E-9 6.223110E-1 1.763030E+0 4.069312E-1 5.050505E-9 6.109935E-1 1.610126E+0 4.053514E-1 5.151515E-9 6.022189E-1 1.484204E+0 4.043139E-1 5.252525E-9 5.967471E-1 1.377909E+0 4.032765E-1 5.353535E-9 5.920689E-1 1.280280E+0 4.022390E-1 5.454545E-9 5.873906E-1 1.186081E+0 4.012132E-1 5.555556E-9 5.827124E-1 1.121732E+0 4.005580E-1 5.656566E-9 5.790645E-1 1.079416E+0 4.001979E-1 5.757576E-9 5.765740E-1 1.037100E+0 3.998377E-1 5.858586E-9 5.743458E-1 9.947849E-1 3.994775E-1 5.959596E-9 5.721177E-1 9.544476E-1 3.991196E-1 6.060606E-9 5.698895E-1 9.309985E-1 3.988328E-1 6.161616E-9 5.681823E-1 9.178918E-1 3.985924E-1 6.262626E-9 5.669838E-1 9.047850E-1 3.983520E-1 6.363636E-9 5.658930E-1 8.916782E-1 3.981116E-1 6.464646E-9 5.648021E-1 8.790073E-1 3.978751E-1 6.565657E-9 5.637112E-1 8.699951E-1 3.977611E-1 6.666667E-9 5.628954E-1 8.628210E-1 3.977120E-1 6.767677E-9 5.623140E-1 8.556468E-1 3.976628E-1 6.868687E-9 5.617782E-1 8.484726E-1 3.976136E-1 6.969697E-9 5.612423E-1 8.416244E-1 3.975638E-1 7.070707E-9 5.607065E-1 8.374718E-1 3.974936E-1 7.171717E-9 5.603062E-1 8.344118E-1 3.974148E-1 7.272727E-9 5.600068E-1 8.313517E-1 3.973360E-1 7.373737E-9 5.597252E-1 8.282917E-1 3.972572E-1 7.474747E-9 5.594436E-1 8.253140E-1 3.971804E-1 7.575758E-9 5.591619E-1 8.230090E-1 3.971664E-1 7.676768E-9 5.589610E-1 8.209186E-1 3.971732E-1 7.777778E-9 5.588126E-1 8.188282E-1 3.971800E-1 7.878788E-9 5.586723E-1 8.167377E-1 3.971868E-1 7.979798E-9 5.585320E-1 8.147604E-1 3.971924E-1 8.080808E-9 5.583917E-1 8.136962E-1 3.971635E-1 8.181818E-9 5.582897E-1 8.128527E-1 3.971259E-1 8.282828E-9 5.582095E-1 8.120092E-1 3.970883E-1 8.383838E-9 5.581322E-1 8.111658E-1 3.970508E-1 8.484848E-9 5.580548E-1 8.103387E-1 3.970146E-1 8.585859E-9 5.579774E-1 8.096427E-1 3.970204E-1 8.686869E-9 5.579244E-1 8.089692E-1 3.970335E-1 8.787879E-9 5.578835E-1 8.082957E-1 3.970467E-1 8.888889E-9 5.578439E-1 8.076223E-1 3.970598E-1 8.989899E-9 5.578042E-1 8.069921E-1 3.970719E-1 9.090909E-9 5.577646E-1 8.067048E-1 3.970521E-1 9.191919E-9 5.577360E-1 8.064551E-1 3.970287E-1 9.292929E-9 5.577122E-1 8.062053E-1 3.970054E-1 9.393939E-9 5.576888E-1 8.059555E-1 3.969820E-1 9.494949E-9 5.576653E-1 8.057082E-1 3.969597E-1 9.595960E-9 5.576419E-1 8.054800E-1 3.969694E-1 9.696970E-9 5.576252E-1 8.052527E-1 3.969807E-1 9.797980E-9 5.576111E-1 8.050255E-1 3.969921E-1 9.898990E-9 5.575970E-1 8.047983E-1 3.970034E-1 1.000000E-8 5.575830E-1 8.045711E-1 3.970148E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.512015E+0 1.972444E+0 3.023531E+0 1.010101E-10 2.512015E+0 1.972444E+0 3.023531E+0 2.020202E-10 2.512015E+0 1.972444E+0 3.023531E+0 3.030303E-10 2.512015E+0 1.972444E+0 3.023531E+0 4.040404E-10 2.512015E+0 1.972444E+0 3.023531E+0 5.050505E-10 2.512015E+0 1.972444E+0 3.023531E+0 6.060606E-10 2.512015E+0 1.972444E+0 3.023531E+0 7.070707E-10 2.512015E+0 1.972444E+0 3.023531E+0 8.080808E-10 2.512015E+0 1.972444E+0 3.023531E+0 9.090909E-10 2.512015E+0 1.972444E+0 3.023531E+0 1.010101E-9 2.512015E+0 1.972444E+0 3.023531E+0 1.111111E-9 2.512015E+0 1.972444E+0 3.023531E+0 1.212121E-9 2.512015E+0 1.972444E+0 3.023531E+0 1.313131E-9 2.512015E+0 1.972444E+0 3.023531E+0 1.414141E-9 2.512015E+0 1.972444E+0 3.023531E+0 1.515152E-9 2.512015E+0 1.972443E+0 3.023531E+0 1.616162E-9 2.512015E+0 1.972443E+0 3.023531E+0 1.717172E-9 2.512014E+0 1.972443E+0 3.023531E+0 1.818182E-9 2.512015E+0 1.972443E+0 3.023531E+0 1.919192E-9 2.512015E+0 1.972444E+0 3.023530E+0 2.020202E-9 2.512015E+0 1.972444E+0 3.023536E+0 2.121212E-9 2.512015E+0 1.972445E+0 3.023597E+0 2.222222E-9 2.512018E+0 1.972446E+0 3.023921E+0 2.323232E-9 2.512060E+0 1.972446E+0 3.024747E+0 2.424242E-9 2.512072E+0 1.972449E+0 3.021286E+0 2.525253E-9 2.510596E+0 1.972458E+0 3.004165E+0 2.626263E-9 2.504419E+0 1.972475E+0 2.889882E+0 2.727273E-9 2.491350E+0 1.972498E+0 2.339606E+0 2.828283E-9 2.463813E+0 1.972535E+0 1.347531E+0 2.929293E-9 2.389647E+0 1.972514E+0 4.940461E-1 3.030303E-9 2.181026E+0 1.971972E+0 1.118067E-1 3.131313E-9 1.746165E+0 1.970107E+0 3.159289E-2 3.232323E-9 1.204870E+0 1.963833E+0 1.644463E-2 3.333333E-9 7.093668E-1 1.948309E+0 1.156534E-2 3.434343E-9 3.276601E-1 1.920674E+0 8.402075E-3 3.535354E-9 1.127885E-1 1.875218E+0 6.667530E-3 3.636364E-9 4.736138E-2 1.798107E+0 5.563884E-3 3.737374E-9 2.034391E-2 1.660820E+0 4.477668E-3 3.838384E-9 1.620809E-2 1.456691E+0 3.527203E-3 3.939394E-9 1.276259E-2 1.201221E+0 2.931239E-3 4.040404E-9 9.605964E-3 9.324908E-1 2.560418E-3 4.141414E-9 7.419419E-3 6.730605E-1 2.255918E-3 4.242424E-9 6.160790E-3 4.474196E-1 2.009949E-3 4.343434E-9 5.270442E-3 2.706033E-1 1.763981E-3 4.444444E-9 4.608351E-3 1.471565E-1 1.518013E-3 4.545455E-9 3.977720E-3 8.058006E-2 1.273464E-3 4.646465E-9 3.347088E-3 5.078874E-2 1.092416E-3 4.747475E-9 2.716457E-3 3.484579E-2 9.838783E-4 4.848485E-9 2.258738E-3 2.513129E-2 8.753403E-4 4.949495E-9 2.016110E-3 1.853074E-2 7.668023E-4 5.050505E-9 1.802385E-3 1.453123E-2 6.589203E-4 5.151515E-9 1.588661E-3 1.216744E-2 5.801785E-4 5.252525E-9 1.374936E-3 1.027305E-2 5.288040E-4 5.353535E-9 1.205492E-3 8.422955E-3 4.774296E-4 5.454545E-9 1.082412E-3 6.880674E-3 4.260551E-4 5.555556E-9 9.653792E-4 5.898837E-3 3.750301E-4 5.656566E-9 8.483461E-4 5.161003E-3 3.394379E-4 5.757576E-9 7.313129E-4 4.423169E-3 3.157470E-4 5.858586E-9 6.484075E-4 3.685335E-3 2.920560E-4 5.959596E-9 5.956769E-4 3.083914E-3 2.683650E-4 6.060606E-9 5.467418E-4 2.709245E-3 2.448033E-4 6.161616E-9 4.978066E-4 2.422549E-3 2.269211E-4 6.262626E-9 4.488714E-4 2.135852E-3 2.126150E-4 6.363636E-9 4.090825E-4 1.849155E-3 1.983088E-4 6.464646E-9 3.761271E-4 1.609706E-3 1.840027E-4 6.565657E-9 3.439938E-4 1.442480E-3 1.698088E-4 6.666667E-9 3.118606E-4 1.299832E-3 1.605233E-4 6.767677E-9 2.797274E-4 1.157184E-3 1.537353E-4 6.868687E-9 2.596429E-4 1.014536E-3 1.469474E-4 6.969697E-9 2.471518E-4 8.957803E-4 1.401594E-4 7.070707E-9 2.355249E-4 8.108160E-4 1.333880E-4 7.171717E-9 2.238980E-4 7.357331E-4 1.273382E-4 7.272727E-9 2.122711E-4 6.606503E-4 1.215803E-4 7.373737E-9 2.003955E-4 5.855674E-4 1.158223E-4 7.474747E-9 1.883882E-4 5.232866E-4 1.100644E-4 7.575758E-9 1.763669E-4 4.778460E-4 1.043573E-4 7.676768E-9 1.643457E-4 4.365195E-4 1.008630E-4 7.777778E-9 1.523244E-4 3.951930E-4 9.806212E-5 7.878788E-9 1.467611E-4 3.538664E-4 9.526120E-5 7.979798E-9 1.440483E-4 3.199706E-4 9.246028E-5 8.080808E-9 1.416090E-4 2.952079E-4 8.965151E-5 8.181818E-9 1.391698E-4 2.722345E-4 8.650231E-5 8.282828E-9 1.367305E-4 2.492612E-4 8.327372E-5 8.383838E-9 1.317755E-4 2.262879E-4 8.004513E-5 8.484848E-9 1.259047E-4 2.076761E-4 7.681653E-5 8.585859E-9 1.199576E-4 1.940932E-4 7.362008E-5 8.686869E-9 1.140105E-4 1.812512E-4 7.181362E-5 8.787879E-9 1.080634E-4 1.684091E-4 7.023252E-5 8.888889E-9 1.061778E-4 1.555671E-4 6.865142E-5 8.989899E-9 1.054924E-4 1.445602E-4 6.707031E-5 9.090909E-9 1.048868E-4 1.355455E-4 6.547680E-5 9.191919E-9 1.042812E-4 1.267269E-4 6.334779E-5 9.292929E-9 1.036757E-4 1.179083E-4 6.116595E-5 9.393939E-9 1.005604E-4 1.090897E-4 5.898411E-5 9.494949E-9 9.685725E-5 1.032660E-4 5.680227E-5 9.595960E-9 9.312858E-5 1.005126E-4 5.464977E-5 9.696970E-9 8.939992E-5 9.791072E-5 5.376067E-5 9.797980E-9 8.567126E-5 9.530883E-5 5.292415E-5 9.898990E-9 8.672149E-5 9.270693E-5 5.208763E-5 1.000000E-8 8.862876E-5 8.865785E-5 5.125111E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.572484E-1 8.031086E-1 3.968532E-1 1.010101E-10 5.572485E-1 8.031088E-1 3.968533E-1 2.020202E-10 5.572484E-1 8.031086E-1 3.968532E-1 3.030303E-10 5.572484E-1 8.031086E-1 3.968532E-1 4.040404E-10 5.572484E-1 8.031086E-1 3.968532E-1 5.050505E-10 5.572484E-1 8.031086E-1 3.968532E-1 6.060606E-10 5.572484E-1 8.031086E-1 3.968532E-1 7.070707E-10 5.572484E-1 8.031086E-1 3.968532E-1 8.080808E-10 5.572484E-1 8.031086E-1 3.968532E-1 9.090909E-10 5.572485E-1 8.031086E-1 3.968532E-1 1.010101E-9 5.572485E-1 8.031087E-1 3.968532E-1 1.111111E-9 5.572484E-1 8.031086E-1 3.968532E-1 1.212121E-9 5.572484E-1 8.031086E-1 3.968532E-1 1.313131E-9 5.572485E-1 8.031086E-1 3.968532E-1 1.414141E-9 5.572485E-1 8.031085E-1 3.968532E-1 1.515152E-9 5.572485E-1 8.031085E-1 3.968533E-1 1.616162E-9 5.572485E-1 8.031085E-1 3.968536E-1 1.717172E-9 5.572485E-1 8.031085E-1 3.968542E-1 1.818182E-9 5.572490E-1 8.031085E-1 3.968555E-1 1.919192E-9 5.572523E-1 8.031085E-1 3.968514E-1 2.020202E-9 5.572516E-1 8.031101E-1 3.967843E-1 2.121212E-9 5.572138E-1 8.031130E-1 3.967358E-1 2.222222E-9 5.571461E-1 8.031174E-1 3.976895E-1 2.323232E-9 5.570637E-1 8.031211E-1 3.997210E-1 2.424242E-9 5.572943E-1 8.031174E-1 3.973121E-1 2.525253E-9 5.593931E-1 8.030975E-1 4.433672E-1 2.626263E-9 5.623328E-1 8.030033E-1 8.452352E-1 2.727273E-9 5.590864E-1 8.028247E-1 1.816594E+0 2.828283E-9 5.721755E-1 8.027407E-1 2.783379E+0 2.929293E-9 7.570625E-1 8.031230E-1 3.382704E+0 3.030303E-9 1.298436E+0 8.041200E-1 3.523977E+0 3.131313E-9 1.999390E+0 8.059661E-1 3.551776E+0 3.232323E-9 2.568698E+0 8.073407E-1 3.567913E+0 3.333333E-9 2.922958E+0 8.056757E-1 3.577585E+0 3.434343E-9 3.122641E+0 8.026228E-1 3.586894E+0 3.535354E-9 3.225100E+0 8.148173E-1 3.593253E+0 3.636364E-9 3.247465E+0 9.089404E-1 3.595117E+0 3.737374E-9 3.262763E+0 1.161644E+0 3.596284E+0 3.838384E-9 3.270334E+0 1.524563E+0 3.597242E+0 3.939394E-9 3.277516E+0 1.927942E+0 3.598051E+0 4.040404E-9 3.284699E+0 2.306112E+0 3.598453E+0 4.141414E-9 3.290812E+0 2.554301E+0 3.598593E+0 4.242424E-9 3.294020E+0 2.719979E+0 3.598733E+0 4.343434E-9 3.295239E+0 2.803633E+0 3.598873E+0 4.444444E-9 3.296115E+0 2.862026E+0 3.598990E+0 4.545455E-9 3.296719E+0 2.899571E+0 3.599052E+0 4.646465E-9 3.297310E+0 2.927131E+0 3.599082E+0 4.747475E-9 3.297901E+0 2.944808E+0 3.599112E+0 4.848485E-9 3.298492E+0 2.954813E+0 3.599142E+0 4.949495E-9 3.298836E+0 2.962382E+0 3.599169E+0 5.050505E-9 3.298911E+0 2.969136E+0 3.599189E+0 5.151515E-9 3.298973E+0 2.975891E+0 3.599206E+0 5.252525E-9 3.299035E+0 2.980975E+0 3.599222E+0 5.353535E-9 3.299097E+0 2.983941E+0 3.599239E+0 5.454545E-9 3.299137E+0 2.986395E+0 3.599257E+0 5.555556E-9 3.299156E+0 2.988849E+0 3.599281E+0 5.656566E-9 3.299175E+0 2.991302E+0 3.599307E+0 5.757576E-9 3.299193E+0 2.993115E+0 3.599333E+0 5.858586E-9 3.299211E+0 2.994222E+0 3.599359E+0 5.959596E-9 3.299226E+0 2.995169E+0 3.599380E+0 6.060606E-9 3.299238E+0 2.996117E+0 3.599394E+0 6.161616E-9 3.299250E+0 2.997064E+0 3.599404E+0 6.262626E-9 3.299262E+0 2.997672E+0 3.599415E+0 6.363636E-9 3.299274E+0 2.997957E+0 3.599425E+0 6.464646E-9 3.299286E+0 2.998173E+0 3.599438E+0 6.565657E-9 3.299297E+0 2.998390E+0 3.599456E+0 6.666667E-9 3.299309E+0 2.998606E+0 3.599475E+0 6.767677E-9 3.299321E+0 2.998773E+0 3.599495E+0 6.868687E-9 3.299332E+0 2.998900E+0 3.599514E+0 6.969697E-9 3.299344E+0 2.999018E+0 3.599530E+0 7.070707E-9 3.299355E+0 2.999137E+0 3.599538E+0 7.171717E-9 3.299366E+0 2.999255E+0 3.599545E+0 7.272727E-9 3.299377E+0 2.999314E+0 3.599551E+0 7.373737E-9 3.299388E+0 2.999329E+0 3.599558E+0 7.474747E-9 3.299397E+0 2.999337E+0 3.599567E+0 7.575758E-9 3.299406E+0 2.999345E+0 3.599581E+0 7.676768E-9 3.299415E+0 2.999353E+0 3.599596E+0 7.777778E-9 3.299423E+0 2.999371E+0 3.599611E+0 7.878788E-9 3.299432E+0 2.999397E+0 3.599626E+0 7.979798E-9 3.299442E+0 2.999423E+0 3.599637E+0 8.080808E-9 3.299451E+0 2.999450E+0 3.599643E+0 8.181818E-9 3.299461E+0 2.999477E+0 3.599647E+0 8.282828E-9 3.299471E+0 2.999486E+0 3.599651E+0 8.383838E-9 3.299481E+0 2.999485E+0 3.599656E+0 8.484848E-9 3.299488E+0 2.999483E+0 3.599663E+0 8.585859E-9 3.299495E+0 2.999482E+0 3.599674E+0 8.686869E-9 3.299502E+0 2.999480E+0 3.599685E+0 8.787879E-9 3.299509E+0 2.999486E+0 3.599696E+0 8.888889E-9 3.299516E+0 2.999497E+0 3.599708E+0 8.989899E-9 3.299523E+0 2.999508E+0 3.599716E+0 9.090909E-9 3.299531E+0 2.999519E+0 3.599719E+0 9.191919E-9 3.299538E+0 2.999530E+0 3.599723E+0 9.292929E-9 3.299546E+0 2.999534E+0 3.599726E+0 9.393939E-9 3.299554E+0 2.999535E+0 3.599729E+0 9.494949E-9 3.299561E+0 2.999536E+0 3.599735E+0 9.595960E-9 3.299567E+0 2.999537E+0 3.599744E+0 9.696970E-9 3.299574E+0 2.999537E+0 3.599753E+0 9.797980E-9 3.299581E+0 2.999545E+0 3.599762E+0 9.898990E-9 3.299588E+0 2.999554E+0 3.599771E+0 1.000000E-8 3.299590E+0 2.999564E+0 3.599780E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 4.596186E-8 1.616162E-9 0.0 0.0 4.014002E-7 1.717172E-9 0.0 0.0 1.014225E-6 1.818182E-9 4.865522E-7 0.0 2.228976E-6 1.919192E-9 3.971778E-6 1.945693E-7 -1.932296E-6 2.020202E-9 3.156649E-6 1.514011E-6 -6.878708E-5 2.121212E-9 -3.650247E-5 4.437819E-6 -1.192415E-4 2.222222E-9 -1.074031E-4 9.531428E-6 8.024949E-4 2.323232E-9 -2.074842E-4 1.445648E-5 2.698491E-3 2.424242E-9 -9.723666E-5 1.194140E-5 -8.255755E-3 2.525253E-9 1.755131E-3 -3.431962E-6 -5.341942E-2 2.626263E-9 5.230914E-3 -8.447231E-5 -7.379013E-2 2.727273E-9 1.152992E-3 -2.697551E-4 1.285574E-1 2.828283E-9 -2.403477E-2 -4.519625E-4 8.025483E-1 2.929293E-9 -6.489133E-2 -3.307862E-4 1.694474E+0 3.030303E-9 -9.834529E-2 3.043361E-4 2.402723E+0 3.131313E-9 -7.214540E-2 2.029470E-3 2.756560E+0 3.232323E-9 1.225598E-1 4.931262E-3 2.885897E+0 3.333333E-9 5.218399E-1 6.667291E-3 2.929120E+0 3.434343E-9 9.945491E-1 3.095862E-3 2.959738E+0 3.535354E-9 1.456204E+0 -8.880229E-3 2.981636E+0 3.636364E-9 1.852969E+0 -2.970335E-2 2.991217E+0 3.737374E-9 2.135556E+0 -5.668857E-2 2.997421E+0 3.838384E-9 2.266409E+0 -8.541017E-2 3.001410E+0 3.939394E-9 2.342954E+0 -1.114325E-1 3.004697E+0 4.040404E-9 2.393368E+0 -1.146834E-1 3.007984E+0 4.141414E-9 2.431687E+0 -7.985667E-2 3.011270E+0 4.242424E-9 2.454040E+0 1.911444E-3 3.013614E+0 4.343434E-9 2.464840E+0 1.479481E-1 3.014240E+0 4.444444E-9 2.472757E+0 3.278001E-1 3.014317E+0 4.545455E-9 2.478783E+0 5.237073E-1 3.014394E+0 4.646465E-9 2.484809E+0 7.273708E-1 3.014471E+0 4.747475E-9 2.490835E+0 9.233728E-1 3.014608E+0 4.848485E-9 2.495198E+0 1.110445E+0 3.014836E+0 4.949495E-9 2.497033E+0 1.269968E+0 3.015093E+0 5.050505E-9 2.498111E+0 1.388771E+0 3.015350E+0 5.151515E-9 2.499189E+0 1.495526E+0 3.015606E+0 5.252525E-9 2.500266E+0 1.602281E+0 3.015823E+0 5.353535E-9 2.501036E+0 1.709036E+0 3.015985E+0 5.454545E-9 2.501396E+0 1.788608E+0 3.016132E+0 5.555556E-9 2.501643E+0 1.830885E+0 3.016279E+0 5.656566E-9 2.501889E+0 1.857544E+0 3.016425E+0 5.757576E-9 2.502135E+0 1.876057E+0 3.016589E+0 5.858586E-9 2.502343E+0 1.890827E+0 3.016772E+0 5.959596E-9 2.502507E+0 1.905598E+0 3.016960E+0 6.060606E-9 2.502660E+0 1.920368E+0 3.017148E+0 6.161616E-9 2.502813E+0 1.933778E+0 3.017336E+0 6.262626E-9 2.502966E+0 1.940789E+0 3.017494E+0 6.363636E-9 2.503106E+0 1.944412E+0 3.017620E+0 6.464646E-9 2.503234E+0 1.948035E+0 3.017739E+0 6.565657E-9 2.503359E+0 1.951658E+0 3.017857E+0 6.666667E-9 2.503484E+0 1.955004E+0 3.017975E+0 6.767677E-9 2.503608E+0 1.957079E+0 3.018105E+0 6.868687E-9 2.503731E+0 1.958599E+0 3.018245E+0 6.969697E-9 2.503850E+0 1.960120E+0 3.018387E+0 7.070707E-9 2.503969E+0 1.961640E+0 3.018529E+0 7.171717E-9 2.504089E+0 1.962995E+0 3.018671E+0 7.272727E-9 2.504208E+0 1.963614E+0 3.018789E+0 7.373737E-9 2.504321E+0 1.963972E+0 3.018888E+0 7.474747E-9 2.504431E+0 1.964331E+0 3.018983E+0 7.575758E-9 2.504540E+0 1.964690E+0 3.019077E+0 7.676768E-9 2.504648E+0 1.965030E+0 3.019172E+0 7.777778E-9 2.504757E+0 1.965291E+0 3.019275E+0 7.878788E-9 2.504862E+0 1.965529E+0 3.019383E+0 7.979798E-9 2.504964E+0 1.965768E+0 3.019491E+0 8.080808E-9 2.505065E+0 1.966007E+0 3.019600E+0 8.181818E-9 2.505167E+0 1.966216E+0 3.019709E+0 8.282828E-9 2.505268E+0 1.966297E+0 3.019798E+0 8.383838E-9 2.505365E+0 1.966351E+0 3.019876E+0 8.484848E-9 2.505459E+0 1.966406E+0 3.019951E+0 8.585859E-9 2.505553E+0 1.966460E+0 3.020026E+0 8.686869E-9 2.505647E+0 1.966520E+0 3.020102E+0 8.787879E-9 2.505740E+0 1.966606E+0 3.020183E+0 8.888889E-9 2.505830E+0 1.966695E+0 3.020267E+0 8.989899E-9 2.505917E+0 1.966784E+0 3.020352E+0 9.090909E-9 2.506004E+0 1.966873E+0 3.020437E+0 9.191919E-9 2.506091E+0 1.966952E+0 3.020522E+0 9.292929E-9 2.506179E+0 1.966993E+0 3.020591E+0 9.393939E-9 2.506261E+0 1.967030E+0 3.020651E+0 9.494949E-9 2.506342E+0 1.967068E+0 3.020710E+0 9.595960E-9 2.506423E+0 1.967105E+0 3.020770E+0 9.696970E-9 2.506504E+0 1.967148E+0 3.020829E+0 9.797980E-9 2.506584E+0 1.967213E+0 3.020898E+0 9.898990E-9 2.506663E+0 1.967280E+0 3.020971E+0 1.000000E-8 2.506741E+0 1.967346E+0 3.021044E+0 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.706658E+1 -1.789186E+1 -1.664822E+1 -3.200000E+0 -1.633053E+1 -1.713381E+1 -1.591618E+1 -3.100000E+0 -1.559486E+1 -1.637621E+1 -1.518445E+1 -3.000000E+0 -1.485962E+1 -1.561911E+1 -1.445307E+1 -2.900000E+0 -1.412484E+1 -1.486256E+1 -1.372207E+1 -2.800000E+0 -1.339057E+1 -1.410662E+1 -1.299148E+1 -2.700000E+0 -1.265687E+1 -1.335135E+1 -1.226136E+1 -2.600000E+0 -1.192380E+1 -1.259682E+1 -1.153176E+1 -2.500000E+0 -1.119145E+1 -1.184313E+1 -1.080275E+1 -2.400000E+0 -1.045991E+1 -1.109038E+1 -1.007441E+1 -2.300000E+0 -9.729284E+0 -1.033871E+1 -9.346837E+0 -2.200000E+0 -8.999723E+0 -9.588261E+0 -8.620157E+0 -2.100000E+0 -8.271398E+0 -8.839234E+0 -7.894521E+0 -2.000000E+0 -7.544528E+0 -8.091870E+0 -7.170125E+0 -1.900000E+0 -6.819399E+0 -7.346476E+0 -6.447227E+0 -1.800000E+0 -6.096386E+0 -6.603454E+0 -5.726170E+0 -1.700000E+0 -5.375998E+0 -5.863341E+0 -5.007433E+0 -1.600000E+0 -4.658952E+0 -5.126874E+0 -4.291706E+0 -1.500000E+0 -3.946298E+0 -4.395106E+0 -3.580034E+0 -1.400000E+0 -3.239659E+0 -3.669609E+0 -2.874109E+0 -1.300000E+0 -2.541731E+0 -2.952877E+0 -2.176924E+0 -1.200000E+0 -1.857599E+0 -2.249282E+0 -1.494743E+0 -1.100000E+0 -1.197691E+0 -1.566929E+0 -8.426784E-1 -1.000000E+0 -5.902828E-1 -9.243122E-1 -2.766133E-1 -9.000000E-1 -1.364199E-1 -3.729487E-1 -2.553991E-2 -8.000000E-1 -1.133829E-2 -5.806364E-2 -1.017876E-2 -7.000000E-1 -3.106603E-3 -4.430942E-3 -5.045405E-3 -6.000000E-1 -8.409014E-4 -6.054489E-4 -1.503823E-3 -5.000000E-1 -1.053392E-4 -8.130762E-5 -1.649231E-4 -4.000000E-1 -6.754392E-6 -7.810436E-6 -6.218513E-6 -3.000000E-1 -2.632116E-7 -5.377658E-7 -1.051462E-7 -2.000000E-1 -7.333361E-9 -2.783402E-8 -1.171633E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i | |====================================================================== | [Model] data_o1 Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.957063E-1 2.035823E-1 3.985950E-1 -3.200000E+0 2.887411E-1 1.979528E-1 3.864306E-1 -3.100000E+0 2.788266E-1 1.986049E-1 3.740398E-1 -3.000000E+0 2.687371E-1 2.026632E-1 3.616359E-1 -2.900000E+0 2.586779E-1 1.949994E-1 3.492614E-1 -2.800000E+0 2.486895E-1 1.870578E-1 3.369282E-1 -2.700000E+0 2.387838E-1 1.791419E-1 3.246403E-1 -2.600000E+0 2.289657E-1 1.713062E-1 3.123989E-1 -2.500000E+0 2.192371E-1 1.635655E-1 3.002038E-1 -2.400000E+0 2.095988E-1 1.559253E-1 2.880544E-1 -2.300000E+0 2.000508E-1 1.483881E-1 2.759496E-1 -2.200000E+0 1.905926E-1 1.409547E-1 2.638882E-1 -2.100000E+0 1.812236E-1 1.336249E-1 2.518689E-1 -2.000000E+0 1.719430E-1 1.263985E-1 2.398907E-1 -1.900000E+0 1.627499E-1 1.192745E-1 2.279536E-1 -1.800000E+0 1.536436E-1 1.122520E-1 2.160582E-1 -1.700000E+0 1.446240E-1 1.053303E-1 2.041961E-1 -1.600000E+0 1.356881E-1 9.850861E-2 1.923482E-1 -1.500000E+0 1.268264E-1 9.178521E-2 1.805054E-1 -1.400000E+0 1.180314E-1 8.515453E-2 1.686628E-1 -1.300000E+0 1.092994E-1 7.861019E-2 1.568164E-1 -1.200000E+0 1.006280E-1 7.214854E-2 1.449622E-1 -1.100000E+0 9.201471E-2 6.576732E-2 1.330963E-1 -1.000000E+0 8.345775E-2 5.946512E-2 1.212153E-1 -9.000000E-1 7.495635E-2 5.324142E-2 1.093163E-1 -8.000000E-1 6.650652E-2 4.709288E-2 9.738160E-2 -7.000000E-1 5.808311E-2 4.100579E-2 8.531774E-2 -6.000000E-1 4.963779E-2 3.496306E-2 7.317129E-2 -5.000000E-1 4.116183E-2 2.894921E-2 6.099888E-2 -4.000000E-1 3.273825E-2 2.295236E-2 4.880426E-2 -3.000000E-1 2.439336E-2 1.702183E-2 3.659351E-2 -2.000000E-1 1.614150E-2 1.120448E-2 2.437720E-2 -1.000000E-1 8.001793E-3 5.522193E-3 1.217155E-2 0.0 7.815082E-11 1.170299E-10 8.367351E-11 10.000000E-2 -7.726864E-3 -5.278415E-3 -1.185531E-2 2.000000E-1 -1.506233E-2 -1.024869E-2 -2.313396E-2 3.000000E-1 -2.200550E-2 -1.490950E-2 -3.383861E-2 4.000000E-1 -2.855561E-2 -1.925969E-2 -4.397208E-2 5.000000E-1 -3.471205E-2 -2.329828E-2 -5.353741E-2 6.000000E-1 -4.047442E-2 -2.702462E-2 -6.253785E-2 7.000000E-1 -4.584268E-2 -3.043855E-2 -7.097700E-2 8.000000E-1 -5.081719E-2 -3.354061E-2 -7.885893E-2 9.000000E-1 -5.539903E-2 -3.633244E-2 -8.618831E-2 1.000000E+0 -5.959024E-2 -3.881737E-2 -9.297075E-2 1.100000E+0 -6.339433E-2 -4.100124E-2 -9.921314E-2 1.200000E+0 -6.681701E-2 -4.289369E-2 -1.049243E-1 1.300000E+0 -6.986716E-2 -4.450959E-2 -1.101159E-1 1.400000E+0 -7.255820E-2 -4.587055E-2 -1.148035E-1 1.500000E+0 -7.490963E-2 -4.700552E-2 -1.190082E-1 1.600000E+0 -7.694828E-2 -4.794948E-2 -1.227581E-1 1.700000E+0 -7.870850E-2 -4.874002E-2 -1.260889E-1 1.800000E+0 -8.023037E-2 -4.941276E-2 -1.290439E-1 1.900000E+0 -8.155601E-2 -4.999786E-2 -1.316705E-1 2.000000E+0 -8.272506E-2 -5.051862E-2 -1.340168E-1 2.100000E+0 -8.377147E-2 -5.099192E-2 -1.361271E-1 2.200000E+0 -8.472213E-2 -5.142956E-2 -1.380402E-1 2.300000E+0 -8.559730E-2 -5.183970E-2 -1.397877E-1 2.400000E+0 -8.641187E-2 -5.222802E-2 -1.413954E-1 2.500000E+0 -8.717672E-2 -5.259850E-2 -1.428837E-1 2.600000E+0 -8.789988E-2 -5.295403E-2 -1.442694E-1 2.700000E+0 -8.858737E-2 -5.329672E-2 -1.455657E-1 2.800000E+0 -8.924382E-2 -5.362819E-2 -1.467836E-1 2.900000E+0 -8.987288E-2 -5.394971E-2 -1.479323E-1 3.000000E+0 -9.047747E-2 -5.426228E-2 -1.490195E-1 3.100000E+0 -9.106003E-2 -5.456673E-2 -1.500518E-1 3.200000E+0 -9.162257E-2 -5.486377E-2 -1.510347E-1 3.300000E+0 -9.216682E-2 -5.515434E-2 -1.519730E-1 3.400000E+0 -9.269427E-2 -5.544405E-2 -1.528711E-1 3.500000E+0 -9.320623E-2 -5.578628E-2 -1.537324E-1 3.600000E+0 -9.370401E-2 -5.662702E-2 -1.545604E-1 3.700000E+0 -9.419258E-2 -6.282173E-2 -1.553577E-1 3.800000E+0 -9.473363E-2 -1.436643E-1 -1.561271E-1 3.900000E+0 -9.579514E-2 -5.012668E-1 -1.568708E-1 4.000000E+0 -9.847517E-2 -1.067211E+0 -1.575940E-1 4.100000E+0 -1.109196E-1 -1.713261E+0 -1.583874E-1 4.200000E+0 -2.742587E-1 -2.395138E+0 -1.600821E-1 4.300000E+0 -7.553151E-1 -3.096802E+0 -1.640270E-1 4.400000E+0 -1.371364E+0 -3.810661E+0 -1.700227E-1 4.500000E+0 -2.035031E+0 -4.532797E+0 -1.925212E-1 4.600000E+0 -2.721236E+0 -5.260899E+0 -4.819032E-1 4.700000E+0 -3.420474E+0 -5.993494E+0 -1.061304E+0 4.800000E+0 -4.128028E+0 -6.729591E+0 -1.718312E+0 4.900000E+0 -4.841363E+0 -7.468489E+0 -2.403482E+0 5.000000E+0 -5.558942E+0 -8.209679E+0 -3.102934E+0 5.100000E+0 -6.279761E+0 -8.952777E+0 -3.810797E+0 5.200000E+0 -7.003134E+0 -9.697488E+0 -4.524226E+0 5.300000E+0 -7.728570E+0 -1.044358E+1 -5.241600E+0 5.400000E+0 -8.455706E+0 -1.119087E+1 -5.961912E+0 5.500000E+0 -9.184266E+0 -1.193920E+1 -6.684494E+0 5.600000E+0 -9.914038E+0 -1.268845E+1 -7.408882E+0 5.700000E+0 -1.064485E+1 -1.343852E+1 -8.134739E+0 5.800000E+0 -1.137657E+1 -1.418931E+1 -8.861815E+0 5.900000E+0 -1.210908E+1 -1.494077E+1 -9.589918E+0 6.000000E+0 -1.284230E+1 -1.569282E+1 -1.031890E+1 6.100000E+0 -1.357614E+1 -1.644541E+1 -1.104864E+1 6.200000E+0 -1.431054E+1 -1.719849E+1 -1.177904E+1 6.300000E+0 -1.504545E+1 -1.795201E+1 -1.251002E+1 6.400000E+0 -1.578081E+1 -1.870596E+1 -1.324151E+1 6.500000E+0 -1.651659E+1 -1.946028E+1 -1.397347E+1 6.600000E+0 -1.725276E+1 -2.021496E+1 -1.470585E+1 | [Pulldown] -3.300000E+0 -1.714779E+1 -1.788934E+1 -1.673333E+1 -3.200000E+0 -1.641222E+1 -1.713621E+1 -1.600073E+1 -3.100000E+0 -1.567703E+1 -1.638354E+1 -1.526844E+1 -3.000000E+0 -1.494226E+1 -1.563136E+1 -1.453649E+1 -2.900000E+0 -1.420795E+1 -1.487972E+1 -1.380493E+1 -2.800000E+0 -1.347416E+1 -1.412868E+1 -1.307380E+1 -2.700000E+0 -1.274093E+1 -1.337830E+1 -1.234313E+1 -2.600000E+0 -1.200834E+1 -1.262866E+1 -1.161300E+1 -2.500000E+0 -1.127647E+1 -1.187985E+1 -1.088347E+1 -2.400000E+0 -1.054541E+1 -1.113196E+1 -1.015462E+1 -2.300000E+0 -9.815264E+0 -1.038513E+1 -9.426547E+0 -2.200000E+0 -9.086187E+0 -9.639509E+0 -8.699386E+0 -2.100000E+0 -8.358349E+0 -8.895285E+0 -7.973293E+0 -2.000000E+0 -7.631969E+0 -8.152695E+0 -7.248468E+0 -1.900000E+0 -6.907335E+0 -7.412041E+0 -6.525178E+0 -1.800000E+0 -6.184821E+0 -6.673714E+0 -5.803782E+0 -1.700000E+0 -5.464942E+0 -5.938236E+0 -5.084778E+0 -1.600000E+0 -4.748415E+0 -5.206326E+0 -4.368891E+0 -1.500000E+0 -4.036296E+0 -4.479002E+0 -3.657224E+0 -1.400000E+0 -3.330218E+0 -3.757784E+0 -2.951582E+0 -1.300000E+0 -2.632893E+0 -3.045068E+0 -2.255197E+0 -1.200000E+0 -1.949440E+0 -2.344931E+0 -1.574982E+0 -1.100000E+0 -1.290368E+0 -1.665346E+0 -9.281817E-1 -1.000000E+0 -6.841667E-1 -1.023303E+0 -3.818954E-1 -9.000000E-1 -2.318201E-1 -4.662149E-1 -1.657489E-1 -8.000000E-1 -1.017726E-1 -1.292948E-1 -1.412710E-1 -7.000000E-1 -8.426995E-2 -5.852808E-2 -1.232872E-1 -6.000000E-1 -7.187189E-2 -4.687048E-2 -1.057141E-1 -5.000000E-1 -6.001314E-2 -3.879476E-2 -8.869514E-2 -4.000000E-1 -4.822047E-2 -3.095856E-2 -7.168505E-2 -3.000000E-1 -3.630678E-2 -2.313932E-2 -5.431950E-2 -2.000000E-1 -2.427295E-2 -1.534442E-2 -3.657023E-2 -1.000000E-1 -1.215443E-2 -7.613463E-3 -1.845483E-2 4.440892E-16 -1.734947E-10 -1.776660E-10 -1.906084E-10 1.000000E-1 1.171558E-2 7.255423E-3 1.797216E-2 2.000000E-1 2.257767E-2 1.396803E-2 3.468706E-2 3.000000E-1 3.261598E-2 2.015611E-2 5.018229E-2 4.000000E-1 4.185958E-2 2.583740E-2 6.449571E-2 5.000000E-1 5.033664E-2 3.102903E-2 7.766458E-2 6.000000E-1 5.807402E-2 3.574743E-2 8.972446E-2 7.000000E-1 6.509682E-2 4.000823E-2 1.007078E-1 8.000000E-1 7.142766E-2 4.382609E-2 1.106418E-1 9.000000E-1 7.708572E-2 4.721453E-2 1.195462E-1 1.000000E+0 8.208551E-2 5.018566E-2 1.274295E-1 1.100000E+0 8.643577E-2 5.275017E-2 1.342867E-1 1.200000E+0 9.014018E-2 5.491814E-2 1.401018E-1 1.300000E+0 9.320350E-2 5.670222E-2 1.448639E-1 1.400000E+0 9.564695E-2 5.812424E-2 1.486032E-1 1.500000E+0 9.752731E-2 5.922306E-2 1.514262E-1 1.600000E+0 9.894003E-2 6.005521E-2 1.535092E-1 1.700000E+0 9.999727E-2 6.068416E-2 1.550465E-1 1.800000E+0 1.008004E-1 6.116688E-2 1.562030E-1 1.900000E+0 1.014268E-1 6.154712E-2 1.570987E-1 2.000000E+0 1.019305E-1 6.185576E-2 1.578151E-1 2.100000E+0 1.023480E-1 6.211373E-2 1.584060E-1 2.200000E+0 1.027037E-1 6.233518E-2 1.589071E-1 2.300000E+0 1.030139E-1 6.252974E-2 1.593423E-1 2.400000E+0 1.032903E-1 6.270409E-2 1.597283E-1 2.500000E+0 1.035406E-1 6.286293E-2 1.600765E-1 2.600000E+0 1.037708E-1 6.300967E-2 1.603952E-1 2.700000E+0 1.039849E-1 6.314681E-2 1.606908E-1 2.800000E+0 1.041863E-1 6.327622E-2 1.609677E-1 2.900000E+0 1.043772E-1 6.339936E-2 1.612296E-1 3.000000E+0 1.045598E-1 6.351735E-2 1.614793E-1 3.100000E+0 1.047354E-1 6.363110E-2 1.617192E-1 3.200000E+0 1.049053E-1 6.374136E-2 1.619512E-1 3.300000E+0 1.050709E-1 6.384890E-2 1.621772E-1 3.400000E+0 1.052330E-1 6.395630E-2 1.623988E-1 3.500000E+0 1.053927E-1 6.408036E-2 1.626178E-1 3.600000E+0 1.055508E-1 6.422954E-2 1.628355E-1 3.700000E+0 1.057084E-1 6.439707E-2 1.630537E-1 3.800000E+0 1.058669E-1 6.462256E-2 1.632740E-1 3.900000E+0 1.060409E-1 6.504840E-2 1.634980E-1 4.000000E+0 1.062713E-1 6.580612E-2 1.637278E-1 4.100000E+0 1.066049E-1 6.688716E-2 1.639651E-1 4.200000E+0 1.072673E-1 6.824260E-2 1.642125E-1 4.300000E+0 1.084441E-1 6.983923E-2 1.644815E-1 4.400000E+0 1.100930E-1 7.165520E-2 1.649227E-1 4.500000E+0 1.121398E-1 7.367263E-2 1.659752E-1 4.600000E+0 1.145371E-1 7.587363E-2 1.679510E-1 4.700000E+0 1.172515E-1 7.823956E-2 1.707120E-1 4.800000E+0 1.202559E-1 8.075224E-2 1.741064E-1 4.900000E+0 1.235270E-1 8.339362E-2 1.780401E-1 5.000000E+0 1.270425E-1 8.614467E-2 1.824461E-1 5.100000E+0 1.307809E-1 8.898412E-2 1.872736E-1 5.200000E+0 1.347233E-1 9.188668E-2 1.924830E-1 5.300000E+0 1.388533E-1 9.482011E-2 1.980431E-1 5.400000E+0 1.431553E-1 9.774015E-2 2.039269E-1 5.500000E+0 1.476141E-1 1.005808E-1 2.101088E-1 5.600000E+0 1.522137E-1 1.032339E-1 2.165702E-1 5.700000E+0 1.569356E-1 1.054974E-1 2.232980E-1 5.800000E+0 1.617570E-1 1.069047E-1 2.302820E-1 5.900000E+0 1.666469E-1 1.058126E-1 2.375141E-1 6.000000E+0 1.715597E-1 9.472241E-2 2.449870E-1 6.100000E+0 1.764217E-1 7.895583E-2 2.526930E-1 6.200000E+0 1.810974E-1 7.414781E-2 2.606225E-1 6.300000E+0 1.852820E-1 7.404236E-2 2.687608E-1 6.400000E+0 1.879596E-1 7.434885E-2 2.770835E-1 6.500000E+0 1.830307E-1 7.492087E-2 2.855463E-1 6.600000E+0 1.590055E-1 7.567526E-2 2.940586E-1 | [Ramp] dV/dt_r 1.569E+0/3.656E-10 1.251E+0/7.094E-10 1.869E+0/2.227E-10 dV/dt_f 1.699E+0/5.182E-10 1.368E+0/9.568E-10 1.967E+0/3.025E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000001E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000001E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 2.999999E+0 3.600000E+0 6.060606E-10 3.300000E+0 2.999999E+0 3.600000E+0 7.070707E-10 3.300000E+0 2.999999E+0 3.600000E+0 8.080808E-10 3.300000E+0 2.999999E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.599999E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.599999E+0 1.111111E-9 3.300000E+0 2.999999E+0 3.599999E+0 1.212121E-9 3.299999E+0 2.999998E+0 3.599999E+0 1.313131E-9 3.299999E+0 2.999997E+0 3.599999E+0 1.414141E-9 3.300001E+0 2.999996E+0 3.599999E+0 1.515152E-9 3.300002E+0 2.999995E+0 3.600000E+0 1.616162E-9 3.300003E+0 2.999994E+0 3.600013E+0 1.717172E-9 3.300004E+0 2.999993E+0 3.600037E+0 1.818182E-9 3.300020E+0 2.999991E+0 3.600083E+0 1.919192E-9 3.300122E+0 2.999992E+0 3.600648E+0 2.020202E-9 3.300500E+0 3.000019E+0 3.603321E+0 2.121212E-9 3.301833E+0 3.000080E+0 3.608258E+0 2.222222E-9 3.303888E+0 3.000186E+0 3.619828E+0 2.323232E-9 3.306183E+0 3.000376E+0 3.649197E+0 2.424242E-9 3.309106E+0 3.000697E+0 3.664057E+0 2.525253E-9 3.320198E+0 3.001203E+0 3.496958E+0 2.626263E-9 3.358489E+0 3.002499E+0 3.089247E+0 2.727273E-9 3.382583E+0 3.004554E+0 2.408007E+0 2.828283E-9 3.333675E+0 3.006698E+0 1.718356E+0 2.929293E-9 3.187960E+0 3.008456E+0 1.152909E+0 3.030303E-9 2.939114E+0 3.011312E+0 7.545504E-1 3.131313E-9 2.595224E+0 3.021569E+0 6.054822E-1 3.232323E-9 2.211619E+0 3.043745E+0 5.462716E-1 3.333333E-9 1.846572E+0 3.064967E+0 5.116622E-1 3.434343E-9 1.525531E+0 3.074292E+0 4.903233E-1 3.535354E-9 1.250853E+0 3.064019E+0 4.721076E-1 3.636364E-9 1.028846E+0 3.019298E+0 4.565276E-1 3.737374E-9 8.945200E-1 2.935099E+0 4.466342E-1 3.838384E-9 8.090104E-1 2.808724E+0 4.390692E-1 3.939394E-9 7.484058E-1 2.634225E+0 4.332345E-1 4.040404E-9 7.053984E-1 2.441175E+0 4.285140E-1 4.141414E-9 6.832080E-1 2.244038E+0 4.237934E-1 4.242424E-9 6.655838E-1 2.055450E+0 4.190729E-1 4.343434E-9 6.510837E-1 1.884135E+0 4.147467E-1 4.444444E-9 6.365836E-1 1.728373E+0 4.118210E-1 4.545455E-9 6.227215E-1 1.592450E+0 4.100126E-1 4.646465E-9 6.122475E-1 1.480657E+0 4.082043E-1 4.747475E-9 6.053321E-1 1.376339E+0 4.063959E-1 4.848485E-9 5.996257E-1 1.272020E+0 4.047397E-1 4.949495E-9 5.948947E-1 1.172672E+0 4.035861E-1 5.050505E-9 5.904472E-1 1.098783E+0 4.027842E-1 5.151515E-9 5.859997E-1 1.051416E+0 4.019823E-1 5.252525E-9 5.815522E-1 1.014227E+0 4.011804E-1 5.353535E-9 5.779907E-1 9.825843E-1 4.004555E-1 5.454545E-9 5.756016E-1 9.538309E-1 3.999693E-1 5.555556E-9 5.735421E-1 9.319596E-1 3.996285E-1 5.656566E-9 5.714826E-1 9.162333E-1 3.992877E-1 5.757576E-9 5.694231E-1 9.034879E-1 3.989469E-1 5.858586E-9 5.677706E-1 8.928647E-1 3.986382E-1 5.959596E-9 5.665904E-1 8.827884E-1 3.984236E-1 6.060606E-9 5.655335E-1 8.727121E-1 3.982584E-1 6.161616E-9 5.644766E-1 8.626357E-1 3.980932E-1 6.262626E-9 5.634197E-1 8.548676E-1 3.979280E-1 6.363636E-9 5.626148E-1 8.495194E-1 3.977814E-1 6.464646E-9 5.620676E-1 8.447614E-1 3.976869E-1 6.565657E-9 5.615821E-1 8.400035E-1 3.976154E-1 6.666667E-9 5.610966E-1 8.352456E-1 3.975440E-1 6.767677E-9 5.606111E-1 8.314890E-1 3.974726E-1 6.868687E-9 5.602220E-1 8.286610E-1 3.974077E-1 6.969697E-9 5.599203E-1 8.260380E-1 3.973600E-1 7.070707E-9 5.596373E-1 8.234150E-1 3.973188E-1 7.171717E-9 5.593544E-1 8.207920E-1 3.972775E-1 7.272727E-9 5.590715E-1 8.188006E-1 3.972363E-1 7.373737E-9 5.588717E-1 8.173293E-1 3.972008E-1 7.474747E-9 5.587389E-1 8.159596E-1 3.971801E-1 7.575758E-9 5.586188E-1 8.145898E-1 3.971639E-1 7.676768E-9 5.584987E-1 8.132201E-1 3.971477E-1 7.777778E-9 5.583786E-1 8.121522E-1 3.971314E-1 7.878788E-9 5.582785E-1 8.113056E-1 3.971158E-1 7.979798E-9 5.581926E-1 8.104960E-1 3.971014E-1 8.080808E-9 5.581091E-1 8.096864E-1 3.970874E-1 8.181818E-9 5.580256E-1 8.088768E-1 3.970734E-1 8.282828E-9 5.579420E-1 8.082892E-1 3.970594E-1 8.383838E-9 5.578898E-1 8.078467E-1 3.970478E-1 8.484848E-9 5.578575E-1 8.074239E-1 3.970421E-1 8.585859E-9 5.578278E-1 8.070011E-1 3.970373E-1 8.686869E-9 5.577981E-1 8.065783E-1 3.970326E-1 8.787879E-9 5.577684E-1 8.062537E-1 3.970278E-1 8.888889E-9 5.577393E-1 8.059863E-1 3.970221E-1 8.989899E-9 5.577104E-1 8.057248E-1 3.970140E-1 9.090909E-9 5.576816E-1 8.054632E-1 3.970056E-1 9.191919E-9 5.576528E-1 8.052016E-1 3.969973E-1 9.292929E-9 5.576239E-1 8.050211E-1 3.969889E-1 9.393939E-9 5.576088E-1 8.048826E-1 3.969829E-1 9.494949E-9 5.576007E-1 8.047469E-1 3.969820E-1 9.595960E-9 5.575930E-1 8.046111E-1 3.969815E-1 9.696970E-9 5.575853E-1 8.044753E-1 3.969810E-1 9.797980E-9 5.575775E-1 8.043641E-1 3.969805E-1 9.898990E-9 5.575620E-1 8.042644E-1 3.969762E-1 1.000000E-8 5.575429E-1 8.041648E-1 3.969638E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.512015E+0 1.972444E+0 3.023531E+0 1.010101E-10 2.512015E+0 1.972445E+0 3.023531E+0 2.020202E-10 2.512015E+0 1.972445E+0 3.023530E+0 3.030303E-10 2.512015E+0 1.972445E+0 3.023531E+0 4.040404E-10 2.512015E+0 1.972445E+0 3.023531E+0 5.050505E-10 2.512015E+0 1.972445E+0 3.023531E+0 6.060606E-10 2.512015E+0 1.972445E+0 3.023531E+0 7.070707E-10 2.512015E+0 1.972445E+0 3.023531E+0 8.080808E-10 2.512015E+0 1.972445E+0 3.023530E+0 9.090909E-10 2.512015E+0 1.972445E+0 3.023531E+0 1.010101E-9 2.512015E+0 1.972445E+0 3.023531E+0 1.111111E-9 2.512015E+0 1.972445E+0 3.023531E+0 1.212121E-9 2.512015E+0 1.972445E+0 3.023531E+0 1.313131E-9 2.512015E+0 1.972446E+0 3.023531E+0 1.414141E-9 2.512013E+0 1.972450E+0 3.023530E+0 1.515152E-9 2.512012E+0 1.972455E+0 3.023531E+0 1.616162E-9 2.512010E+0 1.972459E+0 3.023534E+0 1.717172E-9 2.512008E+0 1.972464E+0 3.023539E+0 1.818182E-9 2.512006E+0 1.972466E+0 3.023541E+0 1.919192E-9 2.511984E+0 1.972461E+0 3.023331E+0 2.020202E-9 2.511616E+0 1.972464E+0 3.021871E+0 2.121212E-9 2.509885E+0 1.972423E+0 3.017717E+0 2.222222E-9 2.507108E+0 1.972288E+0 3.007230E+0 2.323232E-9 2.501339E+0 1.971955E+0 2.958902E+0 2.424242E-9 2.482438E+0 1.971299E+0 2.683503E+0 2.525253E-9 2.445567E+0 1.970062E+0 1.905718E+0 2.626263E-9 2.336989E+0 1.965748E+0 8.935179E-1 2.727273E-9 2.026382E+0 1.955390E+0 2.212488E-1 2.828283E-9 1.511227E+0 1.934431E+0 4.670199E-2 2.929293E-9 9.515913E-1 1.901854E+0 2.150851E-2 3.030303E-9 4.782847E-1 1.861693E+0 1.333285E-2 3.131313E-9 1.807648E-1 1.786907E+0 9.664540E-3 3.232323E-9 5.878320E-2 1.650101E+0 7.337281E-3 3.333333E-9 3.136607E-2 1.440984E+0 5.847376E-3 3.434343E-9 1.909421E-2 1.183879E+0 4.761811E-3 3.535354E-9 1.409943E-2 9.152101E-1 4.131511E-3 3.636364E-9 1.036236E-2 6.542683E-1 3.501210E-3 3.737374E-9 8.388726E-3 4.278822E-1 2.870910E-3 3.838384E-9 6.890501E-3 2.530336E-1 2.304178E-3 3.939394E-9 5.653406E-3 1.311597E-1 1.930081E-3 4.040404E-9 4.664678E-3 7.166399E-2 1.705420E-3 4.141414E-9 4.007269E-3 4.209945E-2 1.517279E-3 4.242424E-9 3.492770E-3 2.840669E-2 1.359330E-3 4.343434E-9 3.061747E-3 2.224197E-2 1.201382E-3 4.444444E-9 2.630723E-3 1.754512E-2 1.043433E-3 4.545455E-9 2.217856E-3 1.429589E-2 8.978321E-4 4.646465E-9 1.901420E-3 1.217792E-2 7.914222E-4 4.747475E-9 1.688306E-3 1.005996E-2 7.133014E-4 4.848485E-9 1.511589E-3 7.941988E-3 6.351806E-4 4.949495E-9 1.362108E-3 6.280906E-3 5.570598E-4 5.050505E-9 1.220501E-3 5.324286E-3 4.862259E-4 5.151515E-9 1.078893E-3 4.645541E-3 4.368683E-4 5.252525E-9 9.372857E-4 4.065394E-3 4.011438E-4 5.353535E-9 8.223732E-4 3.532847E-3 3.654194E-4 5.454545E-9 7.427900E-4 3.067988E-3 3.296949E-4 5.555556E-9 6.731365E-4 2.704182E-3 2.972020E-4 5.656566E-9 6.034829E-4 2.402020E-3 2.736348E-4 5.757576E-9 5.338294E-4 2.156674E-3 2.550031E-4 5.858586E-9 4.780922E-4 1.938694E-3 2.363715E-4 5.959596E-9 4.384993E-4 1.720714E-3 2.177398E-4 6.060606E-9 4.031224E-4 1.502734E-3 2.008704E-4 6.161616E-9 3.677456E-4 1.298323E-3 1.885961E-4 6.262626E-9 3.323687E-4 1.157752E-3 1.785087E-4 6.363636E-9 3.046475E-4 1.050991E-3 1.684212E-4 6.464646E-9 2.847556E-4 9.442304E-4 1.583337E-4 6.565657E-9 2.667386E-4 8.374698E-4 1.490832E-4 6.666667E-9 2.487215E-4 7.369453E-4 1.419057E-4 6.767677E-9 2.307045E-4 6.649559E-4 1.355640E-4 6.868687E-9 2.161866E-4 6.054387E-4 1.292223E-4 6.969697E-9 2.048372E-4 5.459216E-4 1.228806E-4 7.070707E-9 1.941713E-4 4.864044E-4 1.170813E-4 7.171717E-9 1.835055E-4 4.309546E-4 1.125646E-4 7.272727E-9 1.728397E-4 3.936649E-4 1.084769E-4 7.373737E-9 1.644810E-4 3.627914E-4 1.043892E-4 7.474747E-9 1.579780E-4 3.319178E-4 1.003016E-4 7.575758E-9 1.518272E-4 3.010443E-4 9.645961E-5 7.676768E-9 1.456764E-4 2.720302E-4 9.317498E-5 7.777778E-9 1.395256E-4 2.511392E-4 9.004047E-5 7.878788E-9 1.345275E-4 2.324991E-4 8.690597E-5 7.979798E-9 1.303549E-4 2.138590E-4 8.377147E-5 8.080808E-9 1.263154E-4 1.952189E-4 8.088298E-5 8.181818E-9 1.222758E-4 1.777816E-4 7.853155E-5 8.282828E-9 1.182362E-4 1.654966E-4 7.629166E-5 8.383838E-9 1.149060E-4 1.542807E-4 7.405177E-5 8.484848E-9 1.120288E-4 1.430648E-4 7.181188E-5 8.585859E-9 1.092101E-4 1.318488E-4 6.962197E-5 8.686869E-9 1.063915E-4 1.218555E-4 6.753742E-5 8.787879E-9 1.035728E-4 1.170086E-4 6.546858E-5 8.888889E-9 1.011447E-4 1.129010E-4 6.339975E-5 8.989899E-9 9.893913E-5 1.087933E-4 6.133092E-5 9.090909E-9 9.675446E-5 1.046857E-4 5.945336E-5 9.191919E-9 9.456979E-5 1.005991E-4 5.796630E-5 9.292929E-9 9.238512E-5 9.659976E-5 5.651575E-5 9.393939E-9 9.043682E-5 9.260783E-5 5.506520E-5 9.494949E-9 8.860871E-5 8.861591E-5 5.361464E-5 9.595960E-9 8.678714E-5 8.462398E-5 5.216235E-5 9.696970E-9 8.496556E-5 8.090555E-5 5.070659E-5 9.797980E-9 8.314399E-5 7.830388E-5 4.925070E-5 9.898990E-9 8.147314E-5 7.573639E-5 4.779481E-5 1.000000E-8 7.987063E-5 7.316890E-5 4.633891E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.572484E-1 8.031086E-1 3.968532E-1 1.010101E-10 5.572483E-1 8.031078E-1 3.968532E-1 2.020202E-10 5.572485E-1 8.031083E-1 3.968535E-1 3.030303E-10 5.572485E-1 8.031085E-1 3.968534E-1 4.040404E-10 5.572485E-1 8.031087E-1 3.968533E-1 5.050505E-10 5.572485E-1 8.031089E-1 3.968533E-1 6.060606E-10 5.572485E-1 8.031089E-1 3.968533E-1 7.070707E-10 5.572485E-1 8.031088E-1 3.968533E-1 8.080808E-10 5.572485E-1 8.031087E-1 3.968533E-1 9.090909E-10 5.572485E-1 8.031086E-1 3.968533E-1 1.010101E-9 5.572485E-1 8.031085E-1 3.968534E-1 1.111111E-9 5.572487E-1 8.031089E-1 3.968535E-1 1.212121E-9 5.572490E-1 8.031096E-1 3.968536E-1 1.313131E-9 5.572491E-1 8.031103E-1 3.968534E-1 1.414141E-9 5.572494E-1 8.031105E-1 3.968529E-1 1.515152E-9 5.572496E-1 8.031106E-1 3.968525E-1 1.616162E-9 5.572498E-1 8.031108E-1 3.968520E-1 1.717172E-9 5.572500E-1 8.031109E-1 3.968515E-1 1.818182E-9 5.572497E-1 8.031106E-1 3.968470E-1 1.919192E-9 5.572438E-1 8.031084E-1 3.968219E-1 2.020202E-9 5.572239E-1 8.031061E-1 3.968002E-1 2.121212E-9 5.571961E-1 8.031038E-1 3.969136E-1 2.222222E-9 5.571502E-1 8.031015E-1 3.979024E-1 2.323232E-9 5.571978E-1 8.030892E-1 3.993873E-1 2.424242E-9 5.576983E-1 8.030420E-1 3.983024E-1 2.525253E-9 5.597363E-1 8.030036E-1 4.812194E-1 2.626263E-9 5.687976E-1 8.030158E-1 9.750013E-1 2.727273E-9 5.904502E-1 8.030661E-1 2.008117E+0 2.828283E-9 6.930948E-1 8.034026E-1 2.954757E+0 2.929293E-9 1.071323E+0 8.046172E-1 3.418373E+0 3.030303E-9 1.713085E+0 8.061001E-1 3.529976E+0 3.131313E-9 2.349574E+0 8.062591E-1 3.555720E+0 3.232323E-9 2.803028E+0 8.020286E-1 3.571184E+0 3.333333E-9 3.079945E+0 7.998723E-1 3.581488E+0 3.434343E-9 3.193078E+0 8.269797E-1 3.587451E+0 3.535354E-9 3.236422E+0 9.641081E-1 3.591819E+0 3.636364E-9 3.259773E+0 1.310943E+0 3.594969E+0 3.737374E-9 3.269470E+0 1.784884E+0 3.596225E+0 3.838384E-9 3.277537E+0 2.230095E+0 3.597022E+0 3.939394E-9 3.283371E+0 2.523023E+0 3.597519E+0 4.040404E-9 3.287862E+0 2.664443E+0 3.598015E+0 4.141414E-9 3.291265E+0 2.766948E+0 3.598512E+0 4.242424E-9 3.293227E+0 2.841955E+0 3.598863E+0 4.343434E-9 3.294629E+0 2.883903E+0 3.598964E+0 4.444444E-9 3.295788E+0 2.914656E+0 3.598998E+0 4.545455E-9 3.296947E+0 2.935312E+0 3.599033E+0 4.646465E-9 3.297752E+0 2.946145E+0 3.599068E+0 4.747475E-9 3.298078E+0 2.955241E+0 3.599100E+0 4.848485E-9 3.298333E+0 2.964337E+0 3.599128E+0 4.949495E-9 3.298588E+0 2.973433E+0 3.599155E+0 5.050505E-9 3.298843E+0 2.979920E+0 3.599182E+0 5.151515E-9 3.299002E+0 2.983178E+0 3.599210E+0 5.252525E-9 3.299054E+0 2.985728E+0 3.599234E+0 5.353535E-9 3.299090E+0 2.988030E+0 3.599254E+0 5.454545E-9 3.299126E+0 2.990201E+0 3.599274E+0 5.555556E-9 3.299162E+0 2.991996E+0 3.599293E+0 5.656566E-9 3.299187E+0 2.993311E+0 3.599313E+0 5.757576E-9 3.299203E+0 2.994353E+0 3.599332E+0 5.858586E-9 3.299217E+0 2.995146E+0 3.599350E+0 5.959596E-9 3.299231E+0 2.995835E+0 3.599369E+0 6.060606E-9 3.299244E+0 2.996523E+0 3.599387E+0 6.161616E-9 3.299257E+0 2.997211E+0 3.599405E+0 6.262626E-9 3.299270E+0 2.997802E+0 3.599422E+0 6.363636E-9 3.299282E+0 2.998130E+0 3.599436E+0 6.464646E-9 3.299295E+0 2.998337E+0 3.599451E+0 6.565657E-9 3.299307E+0 2.998545E+0 3.599465E+0 6.666667E-9 3.299318E+0 2.998752E+0 3.599480E+0 6.767677E-9 3.299328E+0 2.998930E+0 3.599494E+0 6.868687E-9 3.299339E+0 2.999029E+0 3.599506E+0 6.969697E-9 3.299349E+0 2.999099E+0 3.599519E+0 7.070707E-9 3.299359E+0 2.999169E+0 3.599532E+0 7.171717E-9 3.299370E+0 2.999240E+0 3.599544E+0 7.272727E-9 3.299381E+0 2.999298E+0 3.599556E+0 7.373737E-9 3.299392E+0 2.999330E+0 3.599567E+0 7.474747E-9 3.299404E+0 2.999353E+0 3.599578E+0 7.575758E-9 3.299415E+0 2.999375E+0 3.599589E+0 7.676768E-9 3.299424E+0 2.999398E+0 3.599600E+0 7.777778E-9 3.299431E+0 2.999418E+0 3.599610E+0 7.878788E-9 3.299439E+0 2.999431E+0 3.599619E+0 7.979798E-9 3.299446E+0 2.999443E+0 3.599628E+0 8.080808E-9 3.299454E+0 2.999454E+0 3.599637E+0 8.181818E-9 3.299463E+0 2.999466E+0 3.599646E+0 8.282828E-9 3.299473E+0 2.999476E+0 3.599655E+0 8.383838E-9 3.299483E+0 2.999484E+0 3.599663E+0 8.484848E-9 3.299494E+0 2.999490E+0 3.599671E+0 8.585859E-9 3.299504E+0 2.999497E+0 3.599679E+0 8.686869E-9 3.299510E+0 2.999504E+0 3.599687E+0 8.787879E-9 3.299516E+0 2.999510E+0 3.599695E+0 8.888889E-9 3.299522E+0 2.999515E+0 3.599702E+0 8.989899E-9 3.299528E+0 2.999520E+0 3.599710E+0 9.090909E-9 3.299533E+0 2.999524E+0 3.599718E+0 9.191919E-9 3.299541E+0 2.999529E+0 3.599726E+0 9.292929E-9 3.299549E+0 2.999534E+0 3.599732E+0 9.393939E-9 3.299557E+0 2.999539E+0 3.599737E+0 9.494949E-9 3.299565E+0 2.999543E+0 3.599743E+0 9.595960E-9 3.299573E+0 2.999548E+0 3.599748E+0 9.696970E-9 3.299579E+0 2.999553E+0 3.599753E+0 9.797980E-9 3.299583E+0 2.999557E+0 3.599759E+0 9.898990E-9 3.299588E+0 2.999561E+0 3.599766E+0 1.000000E-8 3.299592E+0 2.999564E+0 3.599773E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 -4.404684E-7 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 2.269696E-8 3.047216E-8 0.0 1.111111E-9 2.662081E-7 3.713249E-7 0.0 1.212121E-9 6.159823E-7 1.013059E-6 0.0 1.313131E-9 7.948518E-7 1.704360E-6 -6.668496E-8 1.414141E-9 1.183176E-6 2.307885E-6 -5.796462E-7 1.515152E-9 1.571499E-6 2.911410E-6 -1.092607E-6 1.616162E-9 1.959823E-6 3.514935E-6 -1.605569E-6 1.717172E-9 2.348147E-6 4.118460E-6 -2.118530E-6 1.818182E-9 2.014553E-6 3.892018E-6 -6.642733E-6 1.919192E-9 -4.424486E-6 -1.153844E-7 -3.289053E-5 2.020202E-9 -2.494990E-5 -4.122787E-6 -6.158941E-5 2.121212E-9 -5.913766E-5 -8.130189E-6 4.369165E-5 2.222222E-9 -1.266633E-4 -1.213759E-5 1.131027E-3 2.323232E-9 -1.321974E-4 -2.597856E-5 2.308284E-3 2.424242E-9 5.704637E-4 -8.016845E-5 -1.342889E-2 2.525253E-9 1.680081E-3 -1.580588E-4 -5.901856E-2 2.626263E-9 -1.171383E-3 -2.339896E-4 -7.033041E-2 2.727273E-9 -1.284832E-2 -3.028157E-4 1.742318E-1 2.828283E-9 -3.986310E-2 -1.257155E-4 9.280464E-1 2.929293E-9 -8.156698E-2 9.724723E-4 1.844882E+0 3.030303E-9 -1.041754E-1 3.065706E-3 2.496503E+0 3.131313E-9 -1.444636E-2 5.528192E-3 2.793702E+0 3.232323E-9 2.980821E-1 5.347009E-3 2.893737E+0 3.333333E-9 7.574348E-1 -1.152597E-3 2.937524E+0 3.434343E-9 1.240187E+0 -1.595263E-2 2.965360E+0 3.535354E-9 1.651897E+0 -4.062856E-2 2.981697E+0 3.636364E-9 2.014706E+0 -6.947646E-2 2.991244E+0 3.737374E-9 2.234104E+0 -9.739244E-2 2.997244E+0 3.838384E-9 2.334409E+0 -1.153626E-1 3.001610E+0 3.939394E-9 2.394827E+0 -1.050689E-1 3.005976E+0 4.040404E-9 2.423916E+0 -4.453562E-2 3.010342E+0 4.141414E-9 2.445373E+0 6.408238E-2 3.013095E+0 4.242424E-9 2.462482E+0 2.149233E-1 3.013442E+0 4.343434E-9 2.471593E+0 4.135787E-1 3.013669E+0 4.444444E-9 2.478062E+0 6.223632E-1 3.013896E+0 4.545455E-9 2.484530E+0 8.162410E-1 3.014123E+0 4.646465E-9 2.490999E+0 9.849275E-1 3.014371E+0 4.747475E-9 2.495680E+0 1.148335E+0 3.014647E+0 4.848485E-9 2.497526E+0 1.311742E+0 3.014924E+0 4.949495E-9 2.498487E+0 1.475149E+0 3.015202E+0 5.050505E-9 2.499448E+0 1.606152E+0 3.015479E+0 5.151515E-9 2.500409E+0 1.689817E+0 3.015688E+0 5.252525E-9 2.501093E+0 1.750908E+0 3.015828E+0 5.353535E-9 2.501396E+0 1.797555E+0 3.015966E+0 5.454545E-9 2.501586E+0 1.838125E+0 3.016103E+0 5.555556E-9 2.501777E+0 1.868921E+0 3.016240E+0 5.656566E-9 2.501968E+0 1.887876E+0 3.016413E+0 5.757576E-9 2.502154E+0 1.901834E+0 3.016617E+0 5.858586E-9 2.502335E+0 1.912087E+0 3.016821E+0 5.959596E-9 2.502514E+0 1.920739E+0 3.017026E+0 6.060606E-9 2.502693E+0 1.929391E+0 3.017231E+0 6.161616E-9 2.502872E+0 1.938042E+0 3.017383E+0 6.262626E-9 2.503021E+0 1.945568E+0 3.017497E+0 6.363636E-9 2.503137E+0 1.949654E+0 3.017610E+0 6.464646E-9 2.503246E+0 1.952125E+0 3.017724E+0 6.565657E-9 2.503354E+0 1.954595E+0 3.017837E+0 6.666667E-9 2.503462E+0 1.957066E+0 3.017975E+0 6.767677E-9 2.503582E+0 1.959230E+0 3.018127E+0 6.868687E-9 2.503713E+0 1.960497E+0 3.018280E+0 6.969697E-9 2.503847E+0 1.961413E+0 3.018432E+0 7.070707E-9 2.503981E+0 1.962329E+0 3.018585E+0 7.171717E-9 2.504115E+0 1.963244E+0 3.018697E+0 7.272727E-9 2.504232E+0 1.964028E+0 3.018790E+0 7.373737E-9 2.504335E+0 1.964439E+0 3.018882E+0 7.474747E-9 2.504435E+0 1.964731E+0 3.018974E+0 7.575758E-9 2.504536E+0 1.965022E+0 3.019067E+0 7.676768E-9 2.504636E+0 1.965314E+0 3.019176E+0 7.777778E-9 2.504742E+0 1.965574E+0 3.019292E+0 7.878788E-9 2.504851E+0 1.965746E+0 3.019409E+0 7.979798E-9 2.504961E+0 1.965896E+0 3.019525E+0 8.080808E-9 2.505072E+0 1.966046E+0 3.019642E+0 8.181818E-9 2.505182E+0 1.966196E+0 3.019725E+0 8.282828E-9 2.505280E+0 1.966327E+0 3.019800E+0 8.383838E-9 2.505370E+0 1.966407E+0 3.019874E+0 8.484848E-9 2.505459E+0 1.966477E+0 3.019948E+0 8.585859E-9 2.505549E+0 1.966548E+0 3.020023E+0 8.686869E-9 2.505638E+0 1.966618E+0 3.020109E+0 8.787879E-9 2.505729E+0 1.966687E+0 3.020198E+0 8.888889E-9 2.505822E+0 1.966753E+0 3.020288E+0 8.989899E-9 2.505916E+0 1.966818E+0 3.020377E+0 9.090909E-9 2.506009E+0 1.966884E+0 3.020467E+0 9.191919E-9 2.506103E+0 1.966949E+0 3.020530E+0 9.292929E-9 2.506186E+0 1.967010E+0 3.020589E+0 9.393939E-9 2.506264E+0 1.967059E+0 3.020648E+0 9.494949E-9 2.506342E+0 1.967107E+0 3.020708E+0 9.595960E-9 2.506420E+0 1.967156E+0 3.020767E+0 9.696970E-9 2.506498E+0 1.967204E+0 3.020839E+0 9.797980E-9 2.506581E+0 1.967260E+0 3.020911E+0 9.898990E-9 2.506666E+0 1.967334E+0 3.020984E+0 1.000000E-8 2.506751E+0 1.967407E+0 3.021057E+0 | |[End data_o1 | |====================================================================== [End]