|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ19 | TinyLogic(tm) UHS 1-of-2 Decoder/Demultiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz19p6x_230.ibs | [File Rev] 1.0 | [Date] 3/19/01 | [Source] SPICE to IBIS | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz19 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 oeb data_i 32m 0.91n 0.13p 4 y1 data_o1 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y0 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.835014E-1 1.241319E-1 2.539870E-1 -2.400000E+0 1.751787E-1 1.285523E-1 2.433734E-1 -2.300000E+0 1.668767E-1 1.223562E-1 2.327910E-1 -2.200000E+0 1.586517E-1 1.159932E-1 2.222620E-1 -2.100000E+0 1.505186E-1 1.096869E-1 2.117942E-1 -2.000000E+0 1.424832E-1 1.034724E-1 2.013916E-1 -1.900000E+0 1.345488E-1 9.736024E-2 1.910571E-1 -1.800000E+0 1.267173E-1 9.135485E-2 1.807942E-1 -1.700000E+0 1.189903E-1 8.545849E-2 1.705986E-1 -1.600000E+0 1.113677E-1 7.967272E-2 1.604518E-1 -1.500000E+0 1.038416E-1 7.399789E-2 1.503437E-1 -1.400000E+0 9.640422E-2 6.843022E-2 1.402704E-1 -1.300000E+0 8.905263E-2 6.296377E-2 1.302289E-1 -1.200000E+0 8.178517E-2 5.759536E-2 1.202159E-1 -1.100000E+0 7.460036E-2 5.232352E-2 1.102285E-1 -1.000000E+0 6.749713E-2 4.714762E-2 1.002637E-1 -9.000000E-1 6.047539E-2 4.206782E-2 9.031923E-2 -8.000000E-1 5.353136E-2 3.708122E-2 8.037860E-2 -7.000000E-1 4.664060E-2 3.217494E-2 7.034304E-2 -6.000000E-1 3.975635E-2 2.733330E-2 6.023358E-2 -5.000000E-1 3.285463E-2 2.254163E-2 5.012076E-2 -4.000000E-1 2.602066E-2 1.778276E-2 4.001430E-2 -3.000000E-1 1.929280E-2 1.310044E-2 2.992649E-2 -2.000000E-1 1.269306E-2 8.554688E-3 1.987573E-2 -1.000000E-1 6.249724E-3 4.176445E-3 9.888173E-3 0.0 5.412737E-11 8.843770E-11 6.636824E-11 1.000000E-1 -5.902577E-3 -3.882214E-3 -9.468633E-3 2.000000E-1 -1.133409E-2 -7.404517E-3 -1.823070E-2 3.000000E-1 -1.629404E-2 -1.056627E-2 -2.629088E-2 4.000000E-1 -2.078272E-2 -1.336789E-2 -3.365480E-2 5.000000E-1 -2.480176E-2 -1.581159E-2 -4.032941E-2 6.000000E-1 -2.835488E-2 -1.790261E-2 -4.632384E-2 7.000000E-1 -3.144925E-2 -1.965112E-2 -5.165054E-2 8.000000E-1 -3.409756E-2 -2.107516E-2 -5.632727E-2 9.000000E-1 -3.632096E-2 -2.220379E-2 -6.038001E-2 1.000000E+0 -3.815248E-2 -2.307876E-2 -6.384657E-2 1.100000E+0 -3.963920E-2 -2.375153E-2 -6.678001E-2 1.200000E+0 -4.084021E-2 -2.427519E-2 -6.924881E-2 1.300000E+0 -4.181918E-2 -2.469559E-2 -7.133155E-2 1.400000E+0 -4.263457E-2 -2.504688E-2 -7.310666E-2 1.500000E+0 -4.333296E-2 -2.535200E-2 -7.464287E-2 1.600000E+0 -4.394788E-2 -2.562560E-2 -7.599453E-2 1.700000E+0 -4.450203E-2 -2.587684E-2 -7.720213E-2 1.800000E+0 -4.501053E-2 -2.611157E-2 -7.829510E-2 1.900000E+0 -4.548346E-2 -2.633355E-2 -7.929497E-2 2.000000E+0 -4.592775E-2 -2.654535E-2 -8.021773E-2 2.100000E+0 -4.634830E-2 -2.674873E-2 -8.107555E-2 2.200000E+0 -4.674871E-2 -2.694498E-2 -8.187792E-2 2.300000E+0 -4.713171E-2 -2.713506E-2 -8.263242E-2 2.400000E+0 -4.749943E-2 -2.731972E-2 -8.334519E-2 2.500000E+0 -4.785360E-2 -2.749956E-2 -8.402128E-2 2.600000E+0 -4.819561E-2 -2.767542E-2 -8.466493E-2 2.700000E+0 -4.852666E-2 -2.785284E-2 -8.527971E-2 2.800000E+0 -4.884792E-2 -2.808527E-2 -8.586868E-2 2.900000E+0 -4.916423E-2 -2.882032E-2 -8.643444E-2 3.000000E+0 -4.953748E-2 -3.494034E-2 -8.697933E-2 3.100000E+0 -5.043727E-2 -1.159831E-1 -8.750858E-2 3.200000E+0 -5.296335E-2 -4.738336E-1 -8.811372E-2 3.300000E+0 -6.535427E-2 -1.039795E+0 -8.963054E-2 3.400000E+0 -2.292908E-1 -1.685784E+0 -9.340464E-2 3.500000E+0 -7.106051E-1 -2.367572E+0 -9.923390E-2 3.600000E+0 -1.326624E+0 -3.069136E+0 -1.218896E-1 3.700000E+0 -1.990185E+0 -3.782888E+0 -4.125182E-1 3.800000E+0 -2.676259E+0 -4.504916E+0 -9.921455E-1 3.900000E+0 -3.375355E+0 -5.232908E+0 -1.649106E+0 4.000000E+0 -4.082762E+0 -5.965393E+0 -2.334162E+0 4.100000E+0 -4.795948E+0 -6.701379E+0 -3.033476E+0 4.200000E+0 -5.513377E+0 -7.440167E+0 -3.741191E+0 4.300000E+0 -6.234046E+0 -8.181247E+0 -4.454467E+0 4.400000E+0 -6.957270E+0 -8.924235E+0 -5.171688E+0 4.500000E+0 -7.682557E+0 -9.668837E+0 -5.891845E+0 4.600000E+0 -8.409546E+0 -1.041482E+1 -6.614273E+0 4.700000E+0 -9.137959E+0 -1.116200E+1 -7.338507E+0 4.800000E+0 -9.867585E+0 -1.191022E+1 -8.064211E+0 4.900000E+0 -1.059825E+1 -1.265936E+1 -8.791135E+0 5.000000E+0 -1.132983E+1 -1.340933E+1 -9.519087E+0 | [Pulldown] -2.500000E+0 -1.127614E+1 -1.187960E+1 -1.088309E+1 -2.400000E+0 -1.054505E+1 -1.113169E+1 -1.015421E+1 -2.300000E+0 -9.814883E+0 -1.038484E+1 -9.426106E+0 -2.200000E+0 -9.085776E+0 -9.639200E+0 -8.698909E+0 -2.100000E+0 -8.357902E+0 -8.894951E+0 -7.972771E+0 -2.000000E+0 -7.631482E+0 -8.152332E+0 -7.247894E+0 -1.900000E+0 -6.906797E+0 -7.411644E+0 -6.524540E+0 -1.800000E+0 -6.184223E+0 -6.673275E+0 -5.803064E+0 -1.700000E+0 -5.464268E+0 -5.937747E+0 -5.083958E+0 -1.600000E+0 -4.747643E+0 -5.205772E+0 -4.367936E+0 -1.500000E+0 -4.035394E+0 -4.478365E+0 -3.656082E+0 -1.400000E+0 -3.329134E+0 -3.757036E+0 -2.950163E+0 -1.300000E+0 -2.631539E+0 -3.044163E+0 -2.253334E+0 -1.200000E+0 -1.947644E+0 -2.343790E+0 -1.572287E+0 -1.100000E+0 -1.287745E+0 -1.663810E+0 -9.235185E-1 -1.000000E+0 -6.795865E-1 -1.021012E+0 -3.700794E-1 -9.000000E-1 -2.213332E-1 -4.621423E-1 -1.430166E-1 -8.000000E-1 -8.613045E-2 -1.211211E-1 -1.201961E-1 -7.000000E-1 -6.992210E-2 -4.873935E-2 -1.045598E-1 -6.000000E-1 -5.931705E-2 -3.813076E-2 -8.939431E-2 -5.000000E-1 -4.932221E-2 -3.134248E-2 -7.485015E-2 -4.000000E-1 -3.946516E-2 -2.485191E-2 -6.039375E-2 -3.000000E-1 -2.957087E-2 -1.843811E-2 -4.567347E-2 -2.000000E-1 -1.965540E-2 -1.211927E-2 -3.067547E-2 -1.000000E-1 -9.773622E-3 -5.949167E-3 -1.543469E-2 0.0 -1.324367E-10 -1.362231E-10 -1.429798E-10 1.000000E-1 9.219682E-3 5.522629E-3 1.478028E-2 2.000000E-1 1.752884E-2 1.048728E-2 2.813939E-2 3.000000E-1 2.496802E-2 1.491649E-2 4.013765E-2 4.000000E-1 3.157609E-2 1.883195E-2 5.083343E-2 5.000000E-1 3.738959E-2 2.225447E-2 6.028092E-2 6.000000E-1 4.244207E-2 2.520400E-2 6.852726E-2 7.000000E-1 4.676315E-2 2.769983E-2 7.560905E-2 8.000000E-1 5.037823E-2 2.976138E-2 8.155005E-2 9.000000E-1 5.331118E-2 3.141072E-2 8.636617E-2 1.000000E+0 5.559515E-2 3.267870E-2 9.009122E-2 1.100000E+0 5.729338E-2 3.361368E-2 9.282460E-2 1.200000E+0 5.851178E-2 3.428365E-2 9.475414E-2 1.300000E+0 5.937862E-2 3.476305E-2 9.610679E-2 1.400000E+0 6.000830E-2 3.511491E-2 9.707778E-2 1.500000E+0 6.048353E-2 3.538379E-2 9.780352E-2 1.600000E+0 6.085794E-2 3.559836E-2 9.837042E-2 1.700000E+0 6.116512E-2 3.577656E-2 9.883179E-2 1.800000E+0 6.142613E-2 3.592966E-2 9.922082E-2 1.900000E+0 6.165446E-2 3.606491E-2 9.955869E-2 2.000000E+0 6.185901E-2 3.618711E-2 9.985935E-2 2.100000E+0 6.204581E-2 3.629954E-2 1.001322E-1 2.200000E+0 6.221906E-2 3.640447E-2 1.003839E-1 2.300000E+0 6.238177E-2 3.650355E-2 1.006190E-1 2.400000E+0 6.253612E-2 3.659798E-2 1.008410E-1 2.500000E+0 6.268378E-2 3.668867E-2 1.010526E-1 2.600000E+0 6.282602E-2 3.677640E-2 1.012558E-1 2.700000E+0 6.296386E-2 3.686373E-2 1.014522E-1 2.800000E+0 6.309812E-2 3.696427E-2 1.016431E-1 2.900000E+0 6.322954E-2 3.708231E-2 1.018298E-1 3.000000E+0 6.335924E-2 3.721479E-2 1.020133E-1 3.100000E+0 6.350013E-2 3.740240E-2 1.021946E-1 3.200000E+0 6.368352E-2 3.778574E-2 1.023748E-1 3.300000E+0 6.395872E-2 3.849372E-2 1.025550E-1 3.400000E+0 6.455266E-2 3.951478E-2 1.027452E-1 3.500000E+0 6.564772E-2 4.079634E-2 1.030849E-1 3.600000E+0 6.719780E-2 4.230038E-2 1.040027E-1 3.700000E+0 6.912462E-2 4.399860E-2 1.058129E-1 3.800000E+0 7.137575E-2 4.586345E-2 1.083732E-1 3.900000E+0 7.391179E-2 4.786184E-2 1.115266E-1 4.000000E+0 7.669837E-2 4.995404E-2 1.151724E-1 4.100000E+0 7.970203E-2 5.209158E-2 1.192364E-1 4.200000E+0 8.288483E-2 5.420747E-2 1.236594E-1 4.300000E+0 8.620495E-2 5.619669E-2 1.283914E-1 4.400000E+0 8.961845E-2 5.787127E-2 1.333884E-1 4.500000E+0 9.307217E-2 5.882875E-2 1.386036E-1 4.600000E+0 9.649304E-2 5.789938E-2 1.439857E-1 4.700000E+0 9.976731E-2 5.023776E-2 1.494875E-1 4.800000E+0 1.026876E-1 4.157328E-2 1.550568E-1 4.900000E+0 1.047718E-1 4.089702E-2 1.606237E-1 5.000000E+0 1.042188E-1 4.050642E-2 1.660784E-1 | [Ramp] dV/dt_r 1.081E+0/5.541E-10 6.514E-1/8.505E-10 1.348E+0/3.239E-10 dV/dt_f 1.206E+0/7.829E-10 5.158E-1/6.277E-10 1.436E+0/4.421E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 7.070707E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.111111E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.313131E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.717172E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.919192E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.121212E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.323232E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.525253E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.727273E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.929293E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.131313E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.333333E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.535354E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.737374E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.939394E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.141414E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.343434E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.949495E-9 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-9 2.500000E+0 2.300000E+0 2.699999E+0 5.151515E-9 2.500000E+0 2.300000E+0 2.699996E+0 5.252525E-9 2.499999E+0 2.300000E+0 2.699991E+0 5.353535E-9 2.499998E+0 2.300000E+0 2.700109E+0 5.454545E-9 2.499997E+0 2.300000E+0 2.700339E+0 5.555556E-9 2.499993E+0 2.300000E+0 2.700861E+0 5.656566E-9 2.499985E+0 2.300000E+0 2.703139E+0 5.757576E-9 2.499975E+0 2.299999E+0 2.706553E+0 5.858586E-9 2.500023E+0 2.299998E+0 2.715176E+0 5.959596E-9 2.500237E+0 2.299998E+0 2.746347E+0 6.060606E-9 2.500814E+0 2.299997E+0 2.771928E+0 6.161616E-9 2.501815E+0 2.299994E+0 2.734837E+0 6.262626E-9 2.502968E+0 2.299989E+0 2.594338E+0 6.363636E-9 2.504537E+0 2.299981E+0 2.327906E+0 6.464646E-9 2.506607E+0 2.299971E+0 1.982538E+0 6.565657E-9 2.511016E+0 2.299969E+0 1.621810E+0 6.666667E-9 2.527983E+0 2.299995E+0 1.281772E+0 6.767677E-9 2.551142E+0 2.300085E+0 1.001541E+0 6.868687E-9 2.565462E+0 2.300298E+0 7.834513E-1 6.969697E-9 2.567188E+0 2.300551E+0 6.191059E-1 7.070707E-9 2.542470E+0 2.300830E+0 5.360689E-1 7.171717E-9 2.466798E+0 2.301271E+0 4.875326E-1 7.272727E-9 2.352528E+0 2.301773E+0 4.617313E-1 7.373737E-9 2.188043E+0 2.302433E+0 4.444703E-1 7.474747E-9 2.008115E+0 2.303388E+0 4.321024E-1 7.575758E-9 1.827694E+0 2.304232E+0 4.213569E-1 7.676768E-9 1.645062E+0 2.305492E+0 4.106114E-1 7.777778E-9 1.475226E+0 2.306568E+0 3.998659E-1 7.878788E-9 1.321607E+0 2.310019E+0 3.939745E-1 7.979798E-9 1.171429E+0 2.316576E+0 3.898689E-1 8.080808E-9 1.044926E+0 2.328315E+0 3.855099E-1 8.181818E-9 9.482689E-1 2.339432E+0 3.820981E-1 8.282828E-9 8.774706E-1 2.348431E+0 3.794960E-1 8.383838E-9 8.111166E-1 2.352437E+0 3.770180E-1 8.484848E-9 7.447626E-1 2.353505E+0 3.745401E-1 8.585859E-9 6.987470E-1 2.352508E+0 3.725738E-1 8.686869E-9 6.768982E-1 2.346389E+0 3.712152E-1 8.787879E-9 6.583992E-1 2.324847E+0 3.699410E-1 8.888889E-9 6.399002E-1 2.278374E+0 3.686667E-1 8.989899E-9 6.214013E-1 2.215037E+0 3.673924E-1 9.090909E-9 6.079300E-1 2.145359E+0 3.664281E-1 9.191919E-9 6.001008E-1 2.071746E+0 3.658116E-1 9.292929E-9 5.927745E-1 1.987421E+0 3.652260E-1 9.393939E-9 5.854481E-1 1.902194E+0 3.646405E-1 9.494949E-9 5.781218E-1 1.816967E+0 3.640550E-1 9.595960E-9 5.725387E-1 1.731740E+0 3.636067E-1 9.696970E-9 5.688090E-1 1.649663E+0 3.633044E-1 9.797980E-9 5.651527E-1 1.577267E+0 3.630078E-1 9.898990E-9 5.614964E-1 1.505166E+0 3.627113E-1 1.000000E-8 5.578401E-1 1.433065E+0 3.624147E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-10 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-10 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-10 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-10 1.702199E+0 1.190379E+0 2.155130E+0 5.050505E-10 1.702199E+0 1.190379E+0 2.155130E+0 6.060606E-10 1.702199E+0 1.190379E+0 2.155130E+0 7.070707E-10 1.702199E+0 1.190379E+0 2.155130E+0 8.080808E-10 1.702199E+0 1.190379E+0 2.155130E+0 9.090909E-10 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.111111E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.212121E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.313131E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.414141E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.515152E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.616162E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.717172E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.818182E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.919192E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.121212E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.222222E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.323232E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.424242E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.525253E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.626263E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.727273E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.828283E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.929293E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.131313E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.232323E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.333333E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.434343E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.535354E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.636364E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.737374E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.838384E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.939394E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.141414E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.242424E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.343434E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.444444E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.545455E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.646465E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.747475E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.848485E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.949495E-9 1.702199E+0 1.190378E+0 2.155130E+0 5.050505E-9 1.702199E+0 1.190378E+0 2.155130E+0 5.151515E-9 1.702199E+0 1.190378E+0 2.155131E+0 5.252525E-9 1.702199E+0 1.190378E+0 2.155132E+0 5.353535E-9 1.702199E+0 1.190378E+0 2.155127E+0 5.454545E-9 1.702202E+0 1.190379E+0 2.155115E+0 5.555556E-9 1.702206E+0 1.190379E+0 2.155061E+0 5.656566E-9 1.702213E+0 1.190381E+0 2.153623E+0 5.757576E-9 1.702220E+0 1.190383E+0 2.146722E+0 5.858586E-9 1.702216E+0 1.190385E+0 2.125914E+0 5.959596E-9 1.702049E+0 1.190387E+0 2.065524E+0 6.060606E-9 1.700682E+0 1.190388E+0 1.818462E+0 6.161616E-9 1.697529E+0 1.190390E+0 1.348362E+0 6.262626E-9 1.693699E+0 1.190403E+0 8.088403E-1 6.363636E-9 1.681226E+0 1.190419E+0 3.668455E-1 6.464646E-9 1.656311E+0 1.190434E+0 1.308419E-1 6.565657E-9 1.608818E+0 1.190465E+0 4.255051E-2 6.666667E-9 1.511774E+0 1.190498E+0 1.927332E-2 6.767677E-9 1.328266E+0 1.190464E+0 1.318853E-2 6.868687E-9 1.082639E+0 1.190211E+0 8.831477E-3 6.969697E-9 8.204142E-1 1.189491E+0 6.635564E-3 7.070707E-9 5.762024E-1 1.188274E+0 5.441787E-3 7.171717E-9 3.556662E-1 1.186658E+0 4.604435E-3 7.272727E-9 2.245364E-1 1.183428E+0 3.866923E-3 7.373737E-9 1.313401E-1 1.176419E+0 3.129411E-3 7.474747E-9 4.805293E-2 1.163070E+0 2.422246E-3 7.575758E-9 2.329852E-2 1.143086E+0 2.052889E-3 7.676768E-9 1.802753E-2 1.115746E+0 1.814453E-3 7.777778E-9 1.365188E-2 1.075857E+0 1.603149E-3 7.878788E-9 1.066404E-2 1.028134E+0 1.410826E-3 7.979798E-9 8.430568E-3 9.647772E-1 1.222153E-3 8.080808E-9 6.888730E-3 8.751109E-1 1.071776E-3 8.181818E-9 5.793688E-3 7.647166E-1 9.551829E-4 8.282828E-9 4.996508E-3 6.440167E-1 8.553842E-4 8.383838E-9 4.249190E-3 5.271017E-1 7.580256E-4 8.484848E-9 3.501872E-3 4.151084E-1 6.606669E-4 8.585859E-9 2.947325E-3 3.214019E-1 5.825847E-4 8.686869E-9 2.621835E-3 2.450293E-1 5.274073E-4 8.787879E-9 2.328096E-3 1.949090E-1 4.754049E-4 8.888889E-9 2.034357E-3 1.483652E-1 4.234025E-4 8.989899E-9 1.740619E-3 1.018214E-1 3.714000E-4 9.090909E-9 1.515335E-3 5.624957E-2 3.311531E-4 9.191919E-9 1.366873E-3 4.126190E-2 3.040983E-4 9.292929E-9 1.225256E-3 3.224841E-2 2.782192E-4 9.393939E-9 1.083640E-3 2.704862E-2 2.523400E-4 9.494949E-9 9.420230E-4 2.221016E-2 2.264608E-4 9.595960E-9 8.329794E-4 1.737768E-2 2.062923E-4 9.696970E-9 7.585661E-4 1.254519E-2 1.921951E-4 9.797980E-9 6.855243E-4 1.062437E-2 1.783383E-4 9.898990E-9 6.124824E-4 9.281485E-3 1.644816E-4 1.000000E-8 5.394406E-4 8.001611E-3 1.506248E-4 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-10 5.357972E-1 8.062166E-1 3.607338E-1 2.020202E-10 5.357971E-1 8.062165E-1 3.607337E-1 3.030303E-10 5.357971E-1 8.062165E-1 3.607337E-1 4.040404E-10 5.357971E-1 8.062165E-1 3.607338E-1 5.050505E-10 5.357972E-1 8.062165E-1 3.607338E-1 6.060606E-10 5.357972E-1 8.062165E-1 3.607338E-1 7.070707E-10 5.357972E-1 8.062165E-1 3.607338E-1 8.080808E-10 5.357972E-1 8.062165E-1 3.607338E-1 9.090909E-10 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.111111E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.212121E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.313131E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.414141E-9 5.357971E-1 8.062165E-1 3.607338E-1 1.515152E-9 5.357971E-1 8.062165E-1 3.607338E-1 1.616162E-9 5.357971E-1 8.062165E-1 3.607338E-1 1.717172E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.818182E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.919192E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.020202E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.121212E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.222222E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.323232E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.424242E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.525253E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.626263E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.727273E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.828283E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.929293E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.030303E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.131313E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.232323E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.333333E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.434343E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.535354E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.636364E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.737374E-9 5.357971E-1 8.062165E-1 3.607337E-1 3.838384E-9 5.357971E-1 8.062165E-1 3.607337E-1 3.939394E-9 5.357971E-1 8.062165E-1 3.607337E-1 4.040404E-9 5.357971E-1 8.062165E-1 3.607338E-1 4.141414E-9 5.357972E-1 8.062165E-1 3.607339E-1 4.242424E-9 5.357972E-1 8.062165E-1 3.607343E-1 4.343434E-9 5.357972E-1 8.062165E-1 3.607350E-1 4.444444E-9 5.357972E-1 8.062165E-1 3.607365E-1 4.545455E-9 5.357975E-1 8.062165E-1 3.607313E-1 4.646465E-9 5.357984E-1 8.062165E-1 3.607094E-1 4.747475E-9 5.357999E-1 8.062165E-1 3.606786E-1 4.848485E-9 5.358028E-1 8.062165E-1 3.605674E-1 4.949495E-9 5.358051E-1 8.062166E-1 3.610157E-1 5.050505E-9 5.357887E-1 8.062166E-1 3.631300E-1 5.151515E-9 5.357390E-1 8.062167E-1 3.639808E-1 5.252525E-9 5.356734E-1 8.062167E-1 3.613789E-1 5.353535E-9 5.355809E-1 8.062186E-1 4.220425E-1 5.454545E-9 5.357528E-1 8.062212E-1 7.519266E-1 5.555556E-9 5.365854E-1 8.062225E-1 1.337549E+0 5.656566E-9 5.382487E-1 8.062235E-1 1.912877E+0 5.757576E-9 5.385569E-1 8.062245E-1 2.311789E+0 5.858586E-9 5.348850E-1 8.062232E-1 2.527320E+0 5.959596E-9 5.402302E-1 8.062072E-1 2.626742E+0 6.060606E-9 5.878732E-1 8.061710E-1 2.661669E+0 6.161616E-9 8.203711E-1 8.061191E-1 2.674298E+0 6.262626E-9 1.241616E+0 8.060568E-1 2.682475E+0 6.363636E-9 1.663274E+0 8.061505E-1 2.686737E+0 6.464646E-9 1.985190E+0 8.063379E-1 2.689854E+0 6.565657E-9 2.197075E+0 8.067020E-1 2.692970E+0 6.666667E-9 2.309009E+0 8.073106E-1 2.696087E+0 6.767677E-9 2.381250E+0 8.079038E-1 2.698037E+0 6.868687E-9 2.425477E+0 8.073560E-1 2.698662E+0 6.969697E-9 2.448294E+0 8.062926E-1 2.698854E+0 7.070707E-9 2.462008E+0 8.034353E-1 2.698957E+0 7.171717E-9 2.473189E+0 7.964908E-1 2.699037E+0 7.272727E-9 2.479735E+0 7.886984E-1 2.699117E+0 7.373737E-9 2.483850E+0 7.869752E-1 2.699197E+0 7.474747E-9 2.486885E+0 8.104549E-1 2.699271E+0 7.575758E-9 2.489633E+0 8.845306E-1 2.699301E+0 7.676768E-9 2.492382E+0 1.077652E+0 2.699316E+0 7.777778E-9 2.494505E+0 1.351873E+0 2.699331E+0 7.878788E-9 2.495724E+0 1.635870E+0 2.699347E+0 7.979798E-9 2.496741E+0 1.882655E+0 2.699362E+0 8.080808E-9 2.497399E+0 2.024482E+0 2.699386E+0 8.181818E-9 2.497840E+0 2.107308E+0 2.699406E+0 8.282828E-9 2.498159E+0 2.158923E+0 2.699416E+0 8.383838E-9 2.498457E+0 2.192423E+0 2.699425E+0 8.484848E-9 2.498756E+0 2.208802E+0 2.699434E+0 8.585859E-9 2.498960E+0 2.220072E+0 2.699446E+0 8.686869E-9 2.499055E+0 2.229787E+0 2.699463E+0 8.787879E-9 2.499133E+0 2.239315E+0 2.699480E+0 8.888889E-9 2.499212E+0 2.248548E+0 2.699497E+0 8.989899E-9 2.499291E+0 2.256745E+0 2.699514E+0 9.090909E-9 2.499345E+0 2.262825E+0 2.699527E+0 9.191919E-9 2.499371E+0 2.268684E+0 2.699535E+0 9.292929E-9 2.499394E+0 2.274543E+0 2.699542E+0 9.393939E-9 2.499418E+0 2.277564E+0 2.699549E+0 9.494949E-9 2.499442E+0 2.280370E+0 2.699557E+0 9.595960E-9 2.499458E+0 2.283177E+0 2.699566E+0 9.696970E-9 2.499466E+0 2.285984E+0 2.699577E+0 9.797980E-9 2.499473E+0 2.288790E+0 2.699588E+0 9.898990E-9 2.499481E+0 2.290332E+0 2.699599E+0 1.000000E-8 2.499489E+0 2.291848E+0 2.699610E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 2.929293E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.131313E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.333333E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.535354E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.737374E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 3.939394E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.141414E-9 0.0 0.0 7.438008E-8 4.242424E-9 0.0 0.0 4.843776E-7 4.343434E-9 0.0 0.0 1.319148E-6 4.444444E-9 0.0 0.0 2.999047E-6 4.545455E-9 3.088944E-7 0.0 -2.264840E-6 4.646465E-9 1.393605E-6 0.0 -2.535878E-5 4.747475E-9 3.198801E-6 0.0 -5.814167E-5 4.848485E-9 5.969585E-6 1.458812E-7 -1.853943E-4 4.949495E-9 8.683522E-6 4.498003E-7 1.965412E-4 5.050505E-9 -7.913121E-6 7.537194E-7 2.332241E-3 5.151515E-9 -6.157256E-5 1.057639E-6 4.052873E-3 5.252525E-9 -1.330820E-4 1.361558E-6 -5.915946E-3 5.353535E-9 -2.702019E-4 3.296369E-6 -3.673128E-2 5.454545E-9 -2.610158E-4 6.795058E-6 -7.783506E-2 5.555556E-9 3.182335E-4 1.007769E-5 -9.592277E-2 5.656566E-9 2.282473E-3 1.273894E-5 6.623849E-2 5.757576E-9 4.737957E-3 1.511525E-5 4.471724E-1 5.858586E-9 4.336565E-3 1.513136E-5 9.178319E-1 5.959596E-9 -3.354164E-3 2.976864E-6 1.361579E+0 6.060606E-9 -2.268102E-2 -3.124701E-5 1.701374E+0 6.161616E-9 -5.115424E-2 -1.000284E-4 1.898957E+0 6.262626E-9 -8.046083E-2 -2.249989E-4 1.996401E+0 6.363636E-9 -1.004817E-1 -3.305853E-4 2.057469E+0 6.464646E-9 -8.083879E-2 -4.102440E-4 2.092460E+0 6.565657E-9 -3.000948E-3 -3.768847E-4 2.108847E+0 6.666667E-9 1.562731E-1 -7.365752E-5 2.117968E+0 6.767677E-9 3.714413E-1 6.242938E-4 2.125031E+0 6.868687E-9 5.987525E-1 1.893238E-3 2.131884E+0 6.969697E-9 8.250270E-1 3.364351E-3 2.138261E+0 7.070707E-9 1.021504E+0 4.618458E-3 2.141044E+0 7.171717E-9 1.201452E+0 5.028063E-3 2.142378E+0 7.272727E-9 1.339003E+0 3.780469E-3 2.143711E+0 7.373737E-9 1.435006E+0 -4.861271E-5 2.145045E+0 7.474747E-9 1.503894E+0 -8.563102E-3 2.146272E+0 7.575758E-9 1.548296E+0 -2.075680E-2 2.146703E+0 7.676768E-9 1.586600E+0 -3.801082E-2 2.146881E+0 7.777778E-9 1.624903E+0 -5.775598E-2 2.147059E+0 7.878788E-9 1.651541E+0 -7.351400E-2 2.147237E+0 7.979798E-9 1.662849E+0 -8.204482E-2 2.147415E+0 8.080808E-9 1.669929E+0 -7.827728E-2 2.147629E+0 8.181818E-9 1.675307E+0 -6.613668E-2 2.147796E+0 8.282828E-9 1.679207E+0 -4.724565E-2 2.147952E+0 8.383838E-9 1.682858E+0 -2.716620E-2 2.148109E+0 8.484848E-9 1.686509E+0 7.798532E-3 2.148265E+0 8.585859E-9 1.689050E+0 6.411079E-2 2.148404E+0 8.686869E-9 1.690273E+0 1.341609E-1 2.148522E+0 8.787879E-9 1.691313E+0 2.138246E-1 2.148637E+0 8.888889E-9 1.692353E+0 2.987212E-1 2.148752E+0 8.989899E-9 1.693394E+0 3.854724E-1 2.148866E+0 9.090909E-9 1.694102E+0 4.714461E-1 2.148986E+0 9.191919E-9 1.694437E+0 5.529101E-1 2.149110E+0 9.292929E-9 1.694740E+0 6.264164E-1 2.149235E+0 9.393939E-9 1.695042E+0 6.924381E-1 2.149360E+0 9.494949E-9 1.695344E+0 7.579457E-1 2.149484E+0 9.595960E-9 1.695541E+0 8.234532E-1 2.149595E+0 9.696970E-9 1.695627E+0 8.750334E-1 2.149692E+0 9.797980E-9 1.695707E+0 9.175898E-1 2.149787E+0 9.898990E-9 1.695788E+0 9.598851E-1 2.149883E+0 1.000000E-8 1.695869E+0 1.002180E+0 2.149979E+0 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.119141E+1 -1.184311E+1 -1.080265E+1 -2.400000E+0 -1.045986E+1 -1.109036E+1 -1.007431E+1 -2.300000E+0 -9.729238E+0 -1.033869E+1 -9.346738E+0 -2.200000E+0 -8.999677E+0 -9.588240E+0 -8.620058E+0 -2.100000E+0 -8.271351E+0 -8.839213E+0 -7.894421E+0 -2.000000E+0 -7.544481E+0 -8.091849E+0 -7.170025E+0 -1.900000E+0 -6.819351E+0 -7.346455E+0 -6.447125E+0 -1.800000E+0 -6.096337E+0 -6.603433E+0 -5.726067E+0 -1.700000E+0 -5.375948E+0 -5.863319E+0 -5.007328E+0 -1.600000E+0 -4.658901E+0 -5.126851E+0 -4.291599E+0 -1.500000E+0 -3.946245E+0 -4.395082E+0 -3.579923E+0 -1.400000E+0 -3.239603E+0 -3.669585E+0 -2.873993E+0 -1.300000E+0 -2.541671E+0 -2.952851E+0 -2.176798E+0 -1.200000E+0 -1.857531E+0 -2.249253E+0 -1.494599E+0 -1.100000E+0 -1.197609E+0 -1.566895E+0 -8.424932E-1 -1.000000E+0 -5.901672E-1 -9.242695E-1 -2.762882E-1 -9.000000E-1 -1.362066E-1 -3.728848E-1 -2.491700E-2 -8.000000E-1 -1.108802E-2 -5.796760E-2 -9.681608E-3 -7.000000E-1 -2.951882E-3 -4.362569E-3 -4.728836E-3 -6.000000E-1 -7.819538E-4 -5.793887E-4 -1.373659E-3 -5.000000E-1 -9.592230E-5 -7.631099E-5 -1.460332E-4 -4.000000E-1 -6.103029E-6 -7.275433E-6 -5.444836E-6 -3.000000E-1 -2.372643E-7 -4.997233E-7 -9.177875E-8 -2.000000E-1 -6.594437E-9 -2.581879E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131845E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i | |====================================================================== | [Model] data_o1 Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.835014E-1 1.241319E-1 2.539870E-1 -2.400000E+0 1.751787E-1 1.285523E-1 2.433734E-1 -2.300000E+0 1.668767E-1 1.223562E-1 2.327910E-1 -2.200000E+0 1.586517E-1 1.159932E-1 2.222620E-1 -2.100000E+0 1.505186E-1 1.096869E-1 2.117942E-1 -2.000000E+0 1.424832E-1 1.034724E-1 2.013916E-1 -1.900000E+0 1.345488E-1 9.736024E-2 1.910571E-1 -1.800000E+0 1.267173E-1 9.135485E-2 1.807942E-1 -1.700000E+0 1.189903E-1 8.545849E-2 1.705986E-1 -1.600000E+0 1.113677E-1 7.967272E-2 1.604518E-1 -1.500000E+0 1.038416E-1 7.399789E-2 1.503437E-1 -1.400000E+0 9.640422E-2 6.843022E-2 1.402704E-1 -1.300000E+0 8.905263E-2 6.296377E-2 1.302289E-1 -1.200000E+0 8.178517E-2 5.759536E-2 1.202159E-1 -1.100000E+0 7.460036E-2 5.232352E-2 1.102285E-1 -1.000000E+0 6.749713E-2 4.714762E-2 1.002637E-1 -9.000000E-1 6.047539E-2 4.206782E-2 9.031923E-2 -8.000000E-1 5.353136E-2 3.708122E-2 8.037860E-2 -7.000000E-1 4.664060E-2 3.217494E-2 7.034304E-2 -6.000000E-1 3.975635E-2 2.733330E-2 6.023358E-2 -5.000000E-1 3.285463E-2 2.254163E-2 5.012076E-2 -4.000000E-1 2.602066E-2 1.778276E-2 4.001430E-2 -3.000000E-1 1.929280E-2 1.310044E-2 2.992649E-2 -2.000000E-1 1.269306E-2 8.554688E-3 1.987573E-2 -1.000000E-1 6.249724E-3 4.176445E-3 9.888173E-3 0.0 5.412737E-11 8.843770E-11 6.636824E-11 1.000000E-1 -5.902577E-3 -3.882214E-3 -9.468633E-3 2.000000E-1 -1.133409E-2 -7.404517E-3 -1.823070E-2 3.000000E-1 -1.629404E-2 -1.056627E-2 -2.629088E-2 4.000000E-1 -2.078272E-2 -1.336789E-2 -3.365480E-2 5.000000E-1 -2.480176E-2 -1.581159E-2 -4.032941E-2 6.000000E-1 -2.835488E-2 -1.790261E-2 -4.632384E-2 7.000000E-1 -3.144925E-2 -1.965112E-2 -5.165054E-2 8.000000E-1 -3.409756E-2 -2.107516E-2 -5.632727E-2 9.000000E-1 -3.632096E-2 -2.220379E-2 -6.038001E-2 1.000000E+0 -3.815248E-2 -2.307876E-2 -6.384657E-2 1.100000E+0 -3.963920E-2 -2.375153E-2 -6.678001E-2 1.200000E+0 -4.084021E-2 -2.427519E-2 -6.924881E-2 1.300000E+0 -4.181918E-2 -2.469559E-2 -7.133155E-2 1.400000E+0 -4.263457E-2 -2.504688E-2 -7.310666E-2 1.500000E+0 -4.333296E-2 -2.535200E-2 -7.464287E-2 1.600000E+0 -4.394788E-2 -2.562560E-2 -7.599453E-2 1.700000E+0 -4.450203E-2 -2.587684E-2 -7.720213E-2 1.800000E+0 -4.501053E-2 -2.611157E-2 -7.829510E-2 1.900000E+0 -4.548346E-2 -2.633355E-2 -7.929497E-2 2.000000E+0 -4.592775E-2 -2.654535E-2 -8.021773E-2 2.100000E+0 -4.634830E-2 -2.674873E-2 -8.107555E-2 2.200000E+0 -4.674871E-2 -2.694498E-2 -8.187792E-2 2.300000E+0 -4.713171E-2 -2.713506E-2 -8.263242E-2 2.400000E+0 -4.749943E-2 -2.731972E-2 -8.334519E-2 2.500000E+0 -4.785360E-2 -2.749956E-2 -8.402128E-2 2.600000E+0 -4.819561E-2 -2.767542E-2 -8.466493E-2 2.700000E+0 -4.852666E-2 -2.785284E-2 -8.527971E-2 2.800000E+0 -4.884792E-2 -2.808527E-2 -8.586868E-2 2.900000E+0 -4.916423E-2 -2.882032E-2 -8.643444E-2 3.000000E+0 -4.953748E-2 -3.494034E-2 -8.697933E-2 3.100000E+0 -5.043727E-2 -1.159831E-1 -8.750858E-2 3.200000E+0 -5.296335E-2 -4.738336E-1 -8.811372E-2 3.300000E+0 -6.535427E-2 -1.039795E+0 -8.963054E-2 3.400000E+0 -2.292908E-1 -1.685784E+0 -9.340464E-2 3.500000E+0 -7.106051E-1 -2.367572E+0 -9.923390E-2 3.600000E+0 -1.326624E+0 -3.069136E+0 -1.218896E-1 3.700000E+0 -1.990185E+0 -3.782888E+0 -4.125182E-1 3.800000E+0 -2.676259E+0 -4.504916E+0 -9.921455E-1 3.900000E+0 -3.375355E+0 -5.232908E+0 -1.649106E+0 4.000000E+0 -4.082762E+0 -5.965393E+0 -2.334162E+0 4.100000E+0 -4.795948E+0 -6.701379E+0 -3.033476E+0 4.200000E+0 -5.513377E+0 -7.440167E+0 -3.741191E+0 4.300000E+0 -6.234046E+0 -8.181247E+0 -4.454467E+0 4.400000E+0 -6.957270E+0 -8.924235E+0 -5.171688E+0 4.500000E+0 -7.682557E+0 -9.668837E+0 -5.891845E+0 4.600000E+0 -8.409546E+0 -1.041482E+1 -6.614273E+0 4.700000E+0 -9.137959E+0 -1.116200E+1 -7.338507E+0 4.800000E+0 -9.867585E+0 -1.191022E+1 -8.064211E+0 4.900000E+0 -1.059825E+1 -1.265936E+1 -8.791135E+0 5.000000E+0 -1.132983E+1 -1.340933E+1 -9.519087E+0 | [Pulldown] -2.500000E+0 -1.127614E+1 -1.187960E+1 -1.088309E+1 -2.400000E+0 -1.054505E+1 -1.113169E+1 -1.015421E+1 -2.300000E+0 -9.814883E+0 -1.038484E+1 -9.426106E+0 -2.200000E+0 -9.085776E+0 -9.639200E+0 -8.698909E+0 -2.100000E+0 -8.357902E+0 -8.894951E+0 -7.972771E+0 -2.000000E+0 -7.631482E+0 -8.152332E+0 -7.247894E+0 -1.900000E+0 -6.906797E+0 -7.411644E+0 -6.524540E+0 -1.800000E+0 -6.184223E+0 -6.673275E+0 -5.803064E+0 -1.700000E+0 -5.464268E+0 -5.937747E+0 -5.083958E+0 -1.600000E+0 -4.747643E+0 -5.205772E+0 -4.367936E+0 -1.500000E+0 -4.035394E+0 -4.478365E+0 -3.656082E+0 -1.400000E+0 -3.329134E+0 -3.757036E+0 -2.950163E+0 -1.300000E+0 -2.631539E+0 -3.044163E+0 -2.253334E+0 -1.200000E+0 -1.947644E+0 -2.343790E+0 -1.572287E+0 -1.100000E+0 -1.287745E+0 -1.663810E+0 -9.235185E-1 -1.000000E+0 -6.795865E-1 -1.021012E+0 -3.700794E-1 -9.000000E-1 -2.213332E-1 -4.621423E-1 -1.430166E-1 -8.000000E-1 -8.613045E-2 -1.211211E-1 -1.201961E-1 -7.000000E-1 -6.992210E-2 -4.873935E-2 -1.045598E-1 -6.000000E-1 -5.931705E-2 -3.813076E-2 -8.939431E-2 -5.000000E-1 -4.932221E-2 -3.134248E-2 -7.485015E-2 -4.000000E-1 -3.946516E-2 -2.485191E-2 -6.039375E-2 -3.000000E-1 -2.957087E-2 -1.843811E-2 -4.567347E-2 -2.000000E-1 -1.965540E-2 -1.211927E-2 -3.067547E-2 -1.000000E-1 -9.773622E-3 -5.949167E-3 -1.543469E-2 0.0 -1.324367E-10 -1.362231E-10 -1.429798E-10 1.000000E-1 9.219682E-3 5.522629E-3 1.478028E-2 2.000000E-1 1.752884E-2 1.048728E-2 2.813939E-2 3.000000E-1 2.496802E-2 1.491649E-2 4.013765E-2 4.000000E-1 3.157609E-2 1.883195E-2 5.083343E-2 5.000000E-1 3.738959E-2 2.225447E-2 6.028092E-2 6.000000E-1 4.244207E-2 2.520400E-2 6.852726E-2 7.000000E-1 4.676315E-2 2.769983E-2 7.560905E-2 8.000000E-1 5.037823E-2 2.976138E-2 8.155005E-2 9.000000E-1 5.331118E-2 3.141072E-2 8.636617E-2 1.000000E+0 5.559515E-2 3.267870E-2 9.009122E-2 1.100000E+0 5.729338E-2 3.361368E-2 9.282460E-2 1.200000E+0 5.851178E-2 3.428365E-2 9.475414E-2 1.300000E+0 5.937862E-2 3.476305E-2 9.610679E-2 1.400000E+0 6.000830E-2 3.511491E-2 9.707778E-2 1.500000E+0 6.048353E-2 3.538379E-2 9.780352E-2 1.600000E+0 6.085794E-2 3.559836E-2 9.837042E-2 1.700000E+0 6.116512E-2 3.577656E-2 9.883179E-2 1.800000E+0 6.142613E-2 3.592966E-2 9.922082E-2 1.900000E+0 6.165446E-2 3.606491E-2 9.955869E-2 2.000000E+0 6.185901E-2 3.618711E-2 9.985935E-2 2.100000E+0 6.204581E-2 3.629954E-2 1.001322E-1 2.200000E+0 6.221906E-2 3.640447E-2 1.003839E-1 2.300000E+0 6.238177E-2 3.650355E-2 1.006190E-1 2.400000E+0 6.253612E-2 3.659798E-2 1.008410E-1 2.500000E+0 6.268378E-2 3.668867E-2 1.010526E-1 2.600000E+0 6.282602E-2 3.677640E-2 1.012558E-1 2.700000E+0 6.296386E-2 3.686373E-2 1.014522E-1 2.800000E+0 6.309812E-2 3.696427E-2 1.016431E-1 2.900000E+0 6.322954E-2 3.708231E-2 1.018298E-1 3.000000E+0 6.335924E-2 3.721479E-2 1.020133E-1 3.100000E+0 6.350013E-2 3.740240E-2 1.021946E-1 3.200000E+0 6.368352E-2 3.778574E-2 1.023748E-1 3.300000E+0 6.395872E-2 3.849372E-2 1.025550E-1 3.400000E+0 6.455266E-2 3.951478E-2 1.027452E-1 3.500000E+0 6.564772E-2 4.079634E-2 1.030849E-1 3.600000E+0 6.719780E-2 4.230038E-2 1.040027E-1 3.700000E+0 6.912462E-2 4.399860E-2 1.058129E-1 3.800000E+0 7.137575E-2 4.586345E-2 1.083732E-1 3.900000E+0 7.391179E-2 4.786184E-2 1.115266E-1 4.000000E+0 7.669837E-2 4.995404E-2 1.151724E-1 4.100000E+0 7.970203E-2 5.209158E-2 1.192364E-1 4.200000E+0 8.288483E-2 5.420747E-2 1.236594E-1 4.300000E+0 8.620495E-2 5.619669E-2 1.283914E-1 4.400000E+0 8.961845E-2 5.787127E-2 1.333884E-1 4.500000E+0 9.307217E-2 5.882875E-2 1.386036E-1 4.600000E+0 9.649304E-2 5.789938E-2 1.439857E-1 4.700000E+0 9.976731E-2 5.023776E-2 1.494875E-1 4.800000E+0 1.026876E-1 4.157328E-2 1.550568E-1 4.900000E+0 1.047718E-1 4.089702E-2 1.606237E-1 5.000000E+0 1.042188E-1 4.050642E-2 1.660784E-1 | [Ramp] dV/dt_r 1.078E+0/6.282E-10 6.159E-1/7.840E-10 1.349E+0/3.201E-10 dV/dt_f 1.213E+0/7.931E-10 7.967E-1/1.147E-9 1.438E+0/4.218E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.500000E+0 2.300001E+0 2.700000E+0 2.020202E-10 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 7.070707E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.111111E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.313131E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.717172E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.919192E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.121212E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.323232E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.525253E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.727273E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.929293E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.131313E-9 2.500000E+0 2.299999E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.299999E+0 2.700000E+0 3.333333E-9 2.500000E+0 2.299999E+0 2.700000E+0 3.434343E-9 2.499999E+0 2.299999E+0 2.700000E+0 3.535354E-9 2.499999E+0 2.299999E+0 2.700000E+0 3.636364E-9 2.499999E+0 2.299999E+0 2.699999E+0 3.737374E-9 2.499999E+0 2.299999E+0 2.699999E+0 3.838384E-9 2.499998E+0 2.299998E+0 2.699999E+0 3.939394E-9 2.499998E+0 2.299998E+0 2.699998E+0 4.040404E-9 2.499998E+0 2.299997E+0 2.699999E+0 4.141414E-9 2.499999E+0 2.299997E+0 2.700003E+0 4.242424E-9 2.500001E+0 2.299996E+0 2.700017E+0 4.343434E-9 2.500002E+0 2.299996E+0 2.700044E+0 4.444444E-9 2.500003E+0 2.299995E+0 2.700099E+0 4.545455E-9 2.500012E+0 2.299995E+0 2.700377E+0 4.646465E-9 2.500038E+0 2.299995E+0 2.701084E+0 4.747475E-9 2.500082E+0 2.299995E+0 2.702015E+0 4.848485E-9 2.500165E+0 2.299999E+0 2.703649E+0 4.949495E-9 2.500287E+0 2.300006E+0 2.707814E+0 5.050505E-9 2.500624E+0 2.300014E+0 2.720611E+0 5.151515E-9 2.501384E+0 2.300022E+0 2.750781E+0 5.252525E-9 2.502348E+0 2.300030E+0 2.768173E+0 5.353535E-9 2.503633E+0 2.300057E+0 2.713109E+0 5.454545E-9 2.505397E+0 2.300113E+0 2.545445E+0 5.555556E-9 2.508046E+0 2.300190E+0 2.246560E+0 5.656566E-9 2.518570E+0 2.300282E+0 1.876138E+0 5.757576E-9 2.539698E+0 2.300377E+0 1.511161E+0 5.858586E-9 2.558188E+0 2.300456E+0 1.174234E+0 5.959596E-9 2.564873E+0 2.300556E+0 8.954867E-1 6.060606E-9 2.554861E+0 2.300851E+0 6.932294E-1 6.161616E-9 2.505122E+0 2.301469E+0 5.763508E-1 6.262626E-9 2.415778E+0 2.302371E+0 5.207782E-1 6.363636E-9 2.270942E+0 2.303319E+0 4.863195E-1 6.464646E-9 2.089865E+0 2.304240E+0 4.564693E-1 6.565657E-9 1.900804E+0 2.305299E+0 4.381739E-1 6.666667E-9 1.716572E+0 2.306909E+0 4.267578E-1 6.767677E-9 1.538951E+0 2.309792E+0 4.176774E-1 6.868687E-9 1.379330E+0 2.316320E+0 4.104397E-1 6.969697E-9 1.237266E+0 2.326496E+0 4.036606E-1 7.070707E-9 1.108165E+0 2.336755E+0 3.968815E-1 7.171717E-9 9.947106E-1 2.344808E+0 3.901024E-1 7.272727E-9 9.016195E-1 2.350717E+0 3.851936E-1 7.373737E-9 8.183703E-1 2.354184E+0 3.821498E-1 7.474747E-9 7.606572E-1 2.355248E+0 3.795269E-1 7.575758E-9 7.213428E-1 2.349416E+0 3.769039E-1 7.676768E-9 6.940933E-1 2.322674E+0 3.742810E-1 7.777778E-9 6.696091E-1 2.283133E+0 3.721994E-1 7.878788E-9 6.451249E-1 2.228784E+0 3.706086E-1 7.979798E-9 6.271610E-1 2.155116E+0 3.691106E-1 8.080808E-9 6.150316E-1 2.071316E+0 3.680560E-1 8.181818E-9 6.055490E-1 1.984605E+0 3.672093E-1 8.282828E-9 5.977452E-1 1.897551E+0 3.664727E-1 8.383838E-9 5.902264E-1 1.812687E+0 3.657553E-1 8.484848E-9 5.827076E-1 1.732492E+0 3.650379E-1 8.585859E-9 5.767166E-1 1.655793E+0 3.644673E-1 8.686869E-9 5.725409E-1 1.579567E+0 3.640713E-1 8.787879E-9 5.686169E-1 1.508493E+0 3.636994E-1 8.888889E-9 5.646928E-1 1.444522E+0 3.633275E-1 8.989899E-9 5.607687E-1 1.384828E+0 3.629557E-1 9.090909E-9 5.576680E-1 1.334484E+0 3.626673E-1 9.191919E-9 5.554911E-1 1.285132E+0 3.624727E-1 9.292929E-9 5.533966E-1 1.235780E+0 3.622865E-1 9.393939E-9 5.513021E-1 1.186428E+0 3.621003E-1 9.494949E-9 5.492076E-1 1.137076E+0 3.619141E-1 9.595960E-9 5.475985E-1 1.101580E+0 3.617737E-1 9.696970E-9 5.465054E-1 1.069874E+0 3.616820E-1 9.797980E-9 5.454327E-1 1.041444E+0 3.615923E-1 9.898990E-9 5.443600E-1 1.015249E+0 3.615026E-1 1.000000E-8 5.432873E-1 9.890983E-1 3.614129E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-10 1.702199E+0 1.190380E+0 2.155130E+0 2.020202E-10 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-10 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-10 1.702199E+0 1.190379E+0 2.155130E+0 5.050505E-10 1.702199E+0 1.190379E+0 2.155130E+0 6.060606E-10 1.702199E+0 1.190380E+0 2.155130E+0 7.070707E-10 1.702199E+0 1.190380E+0 2.155130E+0 8.080808E-10 1.702199E+0 1.190380E+0 2.155130E+0 9.090909E-10 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.111111E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.212121E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.313131E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.414141E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.515152E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.616162E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.717172E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.818182E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.919192E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.121212E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.222222E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.323232E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.424242E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.525253E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.626263E-9 1.702199E+0 1.190380E+0 2.155130E+0 2.727273E-9 1.702200E+0 1.190380E+0 2.155130E+0 2.828283E-9 1.702200E+0 1.190380E+0 2.155130E+0 2.929293E-9 1.702200E+0 1.190380E+0 2.155130E+0 3.030303E-9 1.702200E+0 1.190381E+0 2.155130E+0 3.131313E-9 1.702200E+0 1.190381E+0 2.155130E+0 3.232323E-9 1.702200E+0 1.190382E+0 2.155130E+0 3.333333E-9 1.702200E+0 1.190382E+0 2.155130E+0 3.434343E-9 1.702201E+0 1.190383E+0 2.155130E+0 3.535354E-9 1.702201E+0 1.190383E+0 2.155130E+0 3.636364E-9 1.702202E+0 1.190384E+0 2.155131E+0 3.737374E-9 1.702203E+0 1.190384E+0 2.155131E+0 3.838384E-9 1.702204E+0 1.190385E+0 2.155132E+0 3.939394E-9 1.702205E+0 1.190388E+0 2.155132E+0 4.040404E-9 1.702205E+0 1.190390E+0 2.155132E+0 4.141414E-9 1.702203E+0 1.190392E+0 2.155132E+0 4.242424E-9 1.702199E+0 1.190395E+0 2.155133E+0 4.343434E-9 1.702195E+0 1.190397E+0 2.155119E+0 4.444444E-9 1.702191E+0 1.190399E+0 2.155068E+0 4.545455E-9 1.702185E+0 1.190402E+0 2.154734E+0 4.646465E-9 1.702162E+0 1.190404E+0 2.153815E+0 4.747475E-9 1.702089E+0 1.190406E+0 2.152589E+0 4.848485E-9 1.701901E+0 1.190393E+0 2.148218E+0 4.949495E-9 1.701533E+0 1.190364E+0 2.134926E+0 5.050505E-9 1.700309E+0 1.190334E+0 2.107663E+0 5.151515E-9 1.697585E+0 1.190305E+0 2.010494E+0 5.252525E-9 1.694149E+0 1.190275E+0 1.721870E+0 5.353535E-9 1.684822E+0 1.190204E+0 1.225707E+0 5.454545E-9 1.663801E+0 1.190033E+0 6.765970E-1 5.555556E-9 1.628292E+0 1.189713E+0 2.703190E-1 5.656566E-9 1.554819E+0 1.189247E+0 8.593590E-2 5.757576E-9 1.416759E+0 1.188724E+0 3.118049E-2 5.858586E-9 1.197834E+0 1.187901E+0 1.620861E-2 5.959596E-9 9.382274E-1 1.186658E+0 1.135905E-2 6.060606E-9 6.828151E-1 1.184431E+0 8.143797E-3 6.161616E-9 4.560354E-1 1.179963E+0 6.369250E-3 6.262626E-9 2.615006E-1 1.171731E+0 5.097451E-3 6.363636E-9 1.323968E-1 1.156015E+0 4.083198E-3 6.464646E-9 6.843525E-2 1.136873E+0 3.379727E-3 6.565657E-9 3.677499E-2 1.111147E+0 2.899515E-3 6.666667E-9 2.305750E-2 1.071723E+0 2.517671E-3 6.767677E-9 1.597774E-2 1.016511E+0 2.161790E-3 6.868687E-9 1.194832E-2 9.491043E-1 1.805909E-3 6.969697E-9 9.651836E-3 8.638335E-1 1.537935E-3 7.070707E-9 7.893439E-3 7.579102E-1 1.349626E-3 7.171717E-9 6.521810E-3 6.438724E-1 1.196553E-3 7.272727E-9 5.464858E-3 5.298910E-1 1.073442E-3 7.373737E-9 4.531215E-3 4.231552E-1 9.591218E-4 7.474747E-9 3.851582E-3 3.277052E-1 8.448012E-4 7.575758E-9 3.342846E-3 2.468809E-1 7.304806E-4 7.676768E-9 2.944379E-3 1.811342E-1 6.268438E-4 7.777778E-9 2.571543E-3 1.333409E-1 5.590535E-4 7.878788E-9 2.198708E-3 8.985149E-2 5.009629E-4 7.979798E-9 1.894023E-3 5.775137E-2 4.428723E-4 8.080808E-9 1.670005E-3 4.164669E-2 3.963544E-4 8.181818E-9 1.489381E-3 3.162175E-2 3.592459E-4 8.282828E-9 1.335596E-3 2.430387E-2 3.283624E-4 8.383838E-9 1.186273E-3 1.966008E-2 2.985099E-4 8.484848E-9 1.036951E-3 1.661181E-2 2.686573E-4 8.585859E-9 9.179878E-4 1.404061E-2 2.440429E-4 8.686869E-9 8.350998E-4 1.151530E-2 2.256527E-4 8.787879E-9 7.572123E-4 9.238878E-3 2.081252E-4 8.888889E-9 6.793248E-4 7.963905E-3 1.905978E-4 8.989899E-9 6.014373E-4 6.980264E-3 1.730703E-4 9.090909E-9 5.377873E-4 6.209966E-3 1.593729E-4 9.191919E-9 4.901149E-4 5.539243E-3 1.499738E-4 9.292929E-9 4.438663E-4 4.876241E-3 1.409577E-4 9.393939E-9 3.976177E-4 4.213239E-3 1.319416E-4 9.494949E-9 3.513691E-4 3.550236E-3 1.229255E-4 9.595960E-9 3.162377E-4 3.102439E-3 1.155274E-4 9.696970E-9 2.929257E-4 2.779059E-3 1.098494E-4 9.797980E-9 2.700818E-4 2.494461E-3 1.042395E-4 9.898990E-9 2.472379E-4 2.235866E-3 9.862969E-5 1.000000E-8 2.243940E-4 1.977780E-3 9.301984E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-10 5.357969E-1 8.062161E-1 3.607337E-1 2.020202E-10 5.357970E-1 8.062163E-1 3.607338E-1 3.030303E-10 5.357971E-1 8.062164E-1 3.607338E-1 4.040404E-10 5.357971E-1 8.062165E-1 3.607338E-1 5.050505E-10 5.357972E-1 8.062167E-1 3.607339E-1 6.060606E-10 5.357972E-1 8.062167E-1 3.607339E-1 7.070707E-10 5.357972E-1 8.062166E-1 3.607338E-1 8.080808E-10 5.357972E-1 8.062165E-1 3.607338E-1 9.090909E-10 5.357971E-1 8.062165E-1 3.607337E-1 1.010101E-9 5.357971E-1 8.062164E-1 3.607337E-1 1.111111E-9 5.357971E-1 8.062164E-1 3.607337E-1 1.212121E-9 5.357971E-1 8.062164E-1 3.607337E-1 1.313131E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.414141E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.515152E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.616162E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.717172E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.818182E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.919192E-9 5.357971E-1 8.062165E-1 3.607337E-1 2.020202E-9 5.357971E-1 8.062164E-1 3.607337E-1 2.121212E-9 5.357971E-1 8.062164E-1 3.607337E-1 2.222222E-9 5.357971E-1 8.062165E-1 3.607337E-1 2.323232E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.424242E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.525253E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.626263E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.727273E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.828283E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.929293E-9 5.357972E-1 8.062165E-1 3.607337E-1 3.030303E-9 5.357971E-1 8.062165E-1 3.607337E-1 3.131313E-9 5.357972E-1 8.062165E-1 3.607337E-1 3.232323E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.333333E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.434343E-9 5.357973E-1 8.062165E-1 3.607339E-1 3.535354E-9 5.357973E-1 8.062166E-1 3.607339E-1 3.636364E-9 5.357973E-1 8.062166E-1 3.607339E-1 3.737374E-9 5.357973E-1 8.062166E-1 3.607339E-1 3.838384E-9 5.357973E-1 8.062166E-1 3.607339E-1 3.939394E-9 5.357973E-1 8.062166E-1 3.607338E-1 4.040404E-9 5.357973E-1 8.062166E-1 3.607338E-1 4.141414E-9 5.357974E-1 8.062167E-1 3.607339E-1 4.242424E-9 5.357975E-1 8.062167E-1 3.607340E-1 4.343434E-9 5.357976E-1 8.062167E-1 3.607342E-1 4.444444E-9 5.357976E-1 8.062168E-1 3.607343E-1 4.545455E-9 5.357977E-1 8.062168E-1 3.607340E-1 4.646465E-9 5.357979E-1 8.062168E-1 3.607328E-1 4.747475E-9 5.357981E-1 8.062169E-1 3.607310E-1 4.848485E-9 5.357982E-1 8.062169E-1 3.607293E-1 4.949495E-9 5.357984E-1 8.062169E-1 3.607275E-1 5.050505E-9 5.357979E-1 8.062171E-1 3.607213E-1 5.151515E-9 5.357949E-1 8.062174E-1 3.607040E-1 5.252525E-9 5.357870E-1 8.062179E-1 3.606748E-1 5.353535E-9 5.357770E-1 8.062183E-1 3.607644E-1 5.454545E-9 5.357676E-1 8.062188E-1 3.609639E-1 5.555556E-9 5.357540E-1 8.062184E-1 3.618874E-1 5.656566E-9 5.357333E-1 8.062164E-1 3.622195E-1 5.757576E-9 5.357096E-1 8.062137E-1 3.592156E-1 5.858586E-9 5.357871E-1 8.062109E-1 3.999687E-1 5.959596E-9 5.360180E-1 8.062082E-1 7.116004E-1 6.060606E-9 5.361275E-1 8.062020E-1 1.308282E+0 6.161616E-9 5.359112E-1 8.061907E-1 1.885920E+0 6.262626E-9 5.355621E-1 8.061806E-1 2.278177E+0 6.363636E-9 5.358607E-1 8.062079E-1 2.528416E+0 6.464646E-9 5.479252E-1 8.062562E-1 2.631261E+0 6.565657E-9 6.356640E-1 8.063723E-1 2.662893E+0 6.666667E-9 9.531245E-1 8.066204E-1 2.676322E+0 6.767677E-9 1.423229E+0 8.069979E-1 2.682415E+0 6.868687E-9 1.828559E+0 8.076116E-1 2.687024E+0 6.969697E-9 2.082508E+0 8.082175E-1 2.691135E+0 7.070707E-9 2.235054E+0 8.077321E-1 2.693793E+0 7.171717E-9 2.332511E+0 8.049731E-1 2.695344E+0 7.272727E-9 2.392320E+0 7.996679E-1 2.696316E+0 7.373737E-9 2.437639E+0 7.924252E-1 2.697046E+0 7.474747E-9 2.457631E+0 7.881407E-1 2.697743E+0 7.575758E-9 2.467396E+0 7.984964E-1 2.698440E+0 7.676768E-9 2.474849E+0 8.419567E-1 2.698878E+0 7.777778E-9 2.480587E+0 9.503140E-1 2.699028E+0 7.878788E-9 2.484942E+0 1.131976E+0 2.699117E+0 7.979798E-9 2.488540E+0 1.411610E+0 2.699206E+0 8.080808E-9 2.491102E+0 1.705175E+0 2.699254E+0 8.181818E-9 2.492922E+0 1.922481E+0 2.699282E+0 8.282828E-9 2.494223E+0 2.044228E+0 2.699307E+0 8.383838E-9 2.495436E+0 2.116403E+0 2.699331E+0 8.484848E-9 2.496650E+0 2.166977E+0 2.699355E+0 8.585859E-9 2.497521E+0 2.192209E+0 2.699377E+0 8.686869E-9 2.497963E+0 2.210312E+0 2.699394E+0 8.787879E-9 2.498278E+0 2.222418E+0 2.699410E+0 8.888889E-9 2.498476E+0 2.232927E+0 2.699427E+0 8.989899E-9 2.498659E+0 2.241510E+0 2.699443E+0 9.090909E-9 2.498842E+0 2.249868E+0 2.699458E+0 9.191919E-9 2.499026E+0 2.258226E+0 2.699470E+0 9.292929E-9 2.499209E+0 2.264909E+0 2.699482E+0 9.393939E-9 2.499258E+0 2.270077E+0 2.699494E+0 9.494949E-9 2.499297E+0 2.274372E+0 2.699506E+0 9.595960E-9 2.499336E+0 2.277398E+0 2.699517E+0 9.696970E-9 2.499374E+0 2.280360E+0 2.699528E+0 9.797980E-9 2.499413E+0 2.283321E+0 2.699539E+0 9.898990E-9 2.499428E+0 2.286283E+0 2.699549E+0 1.000000E-8 2.499442E+0 2.289245E+0 2.699560E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 2.929293E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.131313E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.333333E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.535354E-9 0.0 2.699808E-8 0.0 3.636364E-9 0.0 1.319049E-7 0.0 3.737374E-9 0.0 2.861797E-7 0.0 3.838384E-9 0.0 4.404544E-7 0.0 3.939394E-9 0.0 5.947292E-7 0.0 4.040404E-9 4.183906E-8 7.509884E-7 3.716302E-8 4.141414E-9 1.893217E-7 9.122582E-7 1.681627E-7 4.242424E-9 3.985170E-7 1.076455E-6 3.539778E-7 4.343434E-9 6.077123E-7 1.240652E-6 5.397929E-7 4.444444E-9 8.169076E-7 1.404849E-6 7.256081E-7 4.545455E-9 1.057141E-6 1.621394E-6 3.194731E-7 4.646465E-9 1.367036E-6 1.955434E-6 -1.415261E-6 4.747475E-9 1.714176E-6 2.352292E-6 -3.860335E-6 4.848485E-9 2.061316E-6 2.749151E-6 -6.305409E-6 4.949495E-9 2.408457E-6 3.146009E-6 -8.750483E-6 5.050505E-9 1.914675E-6 3.487490E-6 -1.573598E-5 5.151515E-9 -1.152660E-6 3.717107E-6 -3.577126E-5 5.252525E-9 -8.560808E-6 3.892454E-6 -7.584463E-5 5.353535E-9 -1.911031E-5 4.067801E-6 8.402325E-5 5.454545E-9 -3.356745E-5 4.243148E-6 4.309079E-4 5.555556E-9 -6.184402E-5 2.318344E-6 1.702208E-3 5.656566E-9 -1.091712E-4 -3.463101E-6 2.832427E-3 5.757576E-9 -1.643968E-4 -1.092467E-5 -4.945907E-3 5.858586E-9 -1.633891E-4 -1.838623E-5 -3.331039E-2 5.959596E-9 1.793614E-4 -2.584780E-5 -7.236871E-2 6.060606E-9 1.127610E-3 -3.764136E-5 -9.435052E-2 6.161616E-9 2.639245E-3 -6.023083E-5 4.713296E-2 6.262626E-9 4.342157E-3 -9.855961E-5 4.069639E-1 6.363636E-9 1.607689E-3 -1.502335E-4 8.757855E-1 6.464646E-9 -9.044908E-3 -2.058994E-4 1.312210E+0 6.565657E-9 -3.189008E-2 -2.493950E-4 1.685457E+0 6.666667E-9 -6.337469E-2 -2.533243E-4 1.894409E+0 6.767677E-9 -9.296266E-2 -1.773407E-4 1.988782E+0 6.868687E-9 -9.730372E-2 1.905368E-4 2.042788E+0 6.969697E-9 -5.021762E-2 1.031429E-3 2.079754E+0 7.070707E-9 7.385854E-2 2.366791E-3 2.107840E+0 7.171717E-9 2.581649E-1 3.777612E-3 2.120272E+0 7.272727E-9 4.713758E-1 4.657651E-3 2.126627E+0 7.373737E-9 6.907078E-1 4.620192E-3 2.130932E+0 7.474747E-9 9.018121E-1 2.799784E-3 2.134442E+0 7.575758E-9 1.050433E+0 -1.668615E-3 2.137905E+0 7.676768E-9 1.179210E+0 -1.071190E-2 2.141369E+0 7.777778E-9 1.307986E+0 -2.439195E-2 2.144419E+0 7.878788E-9 1.436763E+0 -4.266014E-2 2.145506E+0 7.979798E-9 1.565539E+0 -6.193473E-2 2.146074E+0 8.080808E-9 1.611515E+0 -7.852419E-2 2.146437E+0 8.181818E-9 1.632210E+0 -8.416067E-2 2.146709E+0 8.282828E-9 1.646986E+0 -7.929759E-2 2.146966E+0 8.383838E-9 1.657205E+0 -7.110870E-2 2.147222E+0 8.484848E-9 1.664769E+0 -5.809459E-2 2.147478E+0 8.585859E-9 1.671964E+0 -3.187209E-2 2.147681E+0 8.686869E-9 1.679159E+0 2.230378E-2 2.147821E+0 8.787879E-9 1.684009E+0 8.067541E-2 2.147951E+0 8.888889E-9 1.686134E+0 1.390470E-1 2.148082E+0 8.989899E-9 1.687937E+0 2.244171E-1 2.148213E+0 9.090909E-9 1.689739E+0 3.131219E-1 2.148346E+0 9.191919E-9 1.691541E+0 3.988748E-1 2.148480E+0 9.292929E-9 1.692738E+0 4.813522E-1 2.148615E+0 9.393939E-9 1.693269E+0 5.635702E-1 2.148749E+0 9.494949E-9 1.693753E+0 6.457882E-1 2.148884E+0 9.595960E-9 1.694238E+0 7.105723E-1 2.149007E+0 9.696970E-9 1.694723E+0 7.685662E-1 2.149119E+0 9.797980E-9 1.695039E+0 8.263155E-1 2.149229E+0 9.898990E-9 1.695179E+0 8.840647E-1 2.149340E+0 1.000000E-8 1.695317E+0 9.418140E-1 2.149451E+0 | |[End data_o1 | |====================================================================== [End]